|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX74M | Low Voltage Dual D-Type Positive Edge-Triggered Flip-Flop | with 5V Tolerant Inputs | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx74m_300.ibs | [File Rev] 4.0 | [Date] 10-Jan-01 12:32:18 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] lcx74 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 clr1b data_i 101m 3.89n 0.15p 2 d1 data_i 81m 3.37n 0.08p 3 clk1 data_i 81m 2.56n 0.07p 4 sel1b data_i 81m 2.57n 0.07p 5 q1 data_o_non_inv 81m 2.56n 0.08p 6 q1b data_o_inv 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 q2b data_o_inv 101m 3.89n 0.10p 9 q2 data_o_non_inv 101m 3.37n 0.10p 10 sel2b data_i 81m 2.56n 0.08p 11 clk2 data_i 81m 2.57n 0.06p 12 d2 data_i 81m 2.56n 0.08p 13 clr2b data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904305E-1 -2.000000E+0 -9.492908E-1 -9.977012E-1 -9.033894E-1 -1.900000E+0 -8.626323E-1 -9.109655E-1 -8.165144E-1 -1.800000E+0 -7.762027E-1 -8.244739E-1 -7.298424E-1 -1.700000E+0 -6.900527E-1 -7.382777E-1 -6.434235E-1 -1.600000E+0 -6.042528E-1 -6.524459E-1 -5.573287E-1 -1.500000E+0 -5.189035E-1 -5.670744E-1 -4.716631E-1 -1.400000E+0 -4.341557E-1 -4.823018E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983394E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155363E-1 -2.196266E-1 -1.100000E+0 -1.870499E-1 -2.344933E-1 -1.394934E-1 -1.000000E+0 -1.104660E-1 -1.564364E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430201E-2 -1.590337E-2 -8.000000E-1 -6.751898E-3 -2.687543E-2 -8.150195E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644202E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627550E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320940E-9 -2.796456E-8 -1.169840E-9 -1.000000E-1 -1.580346E-10 -1.120754E-9 -1.364436E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.014278E-12 8.732626E-12 -3.024969E-12 2.000000E-1 -1.314171E-12 1.170919E-11 -2.464584E-12 3.000000E-1 NA 1.293965E-11 -1.876721E-12 4.000000E-1 NA 1.412936E-11 -1.342482E-12 5.000000E-1 NA 1.520784E-11 -7.549517E-13 6.000000E-1 1.256328E-12 1.620926E-11 -1.669775E-13 7.000000E-1 1.906919E-12 1.725864E-11 5.346834E-13 8.000000E-1 2.442491E-12 1.841505E-11 8.939516E-13 9.000000E-1 3.097078E-12 1.923173E-11 1.598721E-12 1.000000E+0 3.746337E-12 2.038281E-11 2.072120E-12 1.100000E+0 4.511058E-12 2.130651E-11 2.774669E-12 1.200000E+0 5.047518E-12 2.245493E-11 3.248069E-12 1.300000E+0 5.583089E-12 2.349054E-11 3.949729E-12 1.400000E+0 6.348699E-12 2.475531E-11 4.652279E-12 1.500000E+0 7.111645E-12 2.533529E-11 5.126566E-12 1.600000E+0 7.420731E-12 2.682477E-11 5.374368E-12 1.700000E+0 7.958079E-12 2.740475E-11 5.847767E-12 1.800000E+0 8.720136E-12 2.866685E-11 6.549428E-12 1.900000E+0 9.259260E-12 2.970157E-11 7.706724E-12 2.000000E+0 1.002220E-11 3.073630E-11 7.725376E-12 2.100000E+0 1.078959E-11 3.177014E-11 8.654411E-12 2.200000E+0 1.155165E-11 3.280753E-11 9.130474E-12 2.300000E+0 1.140776E-11 3.384315E-11 1.005596E-11 2.400000E+0 1.262279E-11 3.555556E-11 1.007727E-11 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.369926E-11 3.717737E-11 1.148237E-11 2.700000E+0 1.446310E-11 3.798739E-11 1.150013E-11 2.800000E+0 1.522871E-11 3.971401E-11 1.242917E-11 2.900000E+0 1.553779E-11 4.007461E-11 1.290346E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.706546E-11 4.217071E-11 1.385203E-11 3.200000E+0 1.737987E-11 4.390088E-11 1.387512E-11 3.300000E+0 1.814549E-11 4.473577E-11 1.480060E-11 | [POWER Clamp] 0.0 1.814904E-11 4.089529E-11 1.667821E-11 -1.000000E-1 1.845812E-11 4.217071E-11 1.760725E-11 -2.000000E-1 1.968203E-11 4.390088E-11 1.899103E-11 -3.000000E-1 1.998934E-11 4.473577E-11 NA -4.000000E-1 2.076383E-11 4.511058E-11 1.903189E-11 -5.000000E-1 2.108003E-11 4.640910E-11 1.950795E-11 -6.000000E-1 2.230216E-11 4.771117E-11 2.089706E-11 -7.000000E-1 2.262723E-11 4.902034E-11 NA -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -9.000000E-1 2.417266E-11 5.077538E-11 2.140155E-11 -1.000000E+0 2.449596E-11 5.212897E-11 NA -1.100000E+0 2.573231E-11 5.350031E-11 2.235723E-11 -1.200000E+0 2.605915E-11 5.443468E-11 2.283684E-11 -1.300000E+0 NA 5.585576E-11 2.421174E-11 -1.400000E+0 2.763301E-11 5.683276E-11 2.560441E-11 -1.500000E+0 2.796696E-11 5.739764E-11 NA -1.600000E+0 2.922462E-11 5.844924E-11 2.564704E-11 -1.700000E+0 2.957279E-11 6.044587E-11 2.702194E-11 -1.800000E+0 NA 6.249579E-11 NA -1.900000E+0 3.029044E-11 6.277645E-11 2.707168E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846079E-11 -2.100000E+0 3.193534E-11 6.531664E-11 2.892975E-11 -2.200000E+0 3.322853E-11 6.760814E-11 NA -2.300000E+0 3.362288E-11 6.995648E-11 2.988898E-11 -2.400000E+0 NA 7.057110E-11 3.036860E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.084466E-11 -2.600000E+0 3.576162E-11 7.482015E-11 NA -2.700000E+0 3.709744E-11 7.664624E-11 3.270628E-11 -2.800000E+0 NA 7.858247E-11 NA -2.900000E+0 3.801048E-11 8.155254E-11 3.366907E-11 -3.000000E+0 3.848300E-11 8.373746E-11 NA -3.100000E+0 3.896261E-11 8.699530E-11 3.463185E-11 -3.200000E+0 4.038014E-11 8.948220E-11 NA -3.300000E+0 4.090950E-11 9.123013E-11 3.559464E-11 | |[End data_i | |====================================================================== | [Model] data_o_inv Model_type Output Polarity Inverting C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.475395E-1 1.860878E-1 3.204810E-1 -3.200000E+0 2.468361E-1 1.857045E-1 3.208669E-1 -3.100000E+0 2.456849E-1 1.847967E-1 3.209170E-1 -3.000000E+0 2.440042E-1 1.833689E-1 3.203959E-1 -2.900000E+0 2.417119E-1 1.814084E-1 3.191153E-1 -2.800000E+0 2.387355E-1 1.788988E-1 3.169310E-1 -2.700000E+0 2.350257E-1 1.758313E-1 3.137332E-1 -2.600000E+0 2.305638E-1 1.722095E-1 3.094445E-1 -2.500000E+0 2.253575E-1 1.680497E-1 3.040258E-1 -2.400000E+0 2.194312E-1 1.633771E-1 2.974740E-1 -2.300000E+0 2.128175E-1 1.582216E-1 2.898081E-1 -2.200000E+0 2.055522E-1 1.526158E-1 2.810541E-1 -2.100000E+0 1.976699E-1 1.465928E-1 2.712267E-1 -2.000000E+0 1.891991E-1 1.401852E-1 2.602912E-1 -1.900000E+0 1.801499E-1 1.334212E-1 2.481335E-1 -1.800000E+0 1.705220E-1 1.263196E-1 2.349748E-1 -1.700000E+0 1.604477E-1 1.188968E-1 2.214994E-1 -1.600000E+0 1.502320E-1 1.112329E-1 2.079693E-1 -1.500000E+0 1.400377E-1 1.034993E-1 1.944104E-1 -1.400000E+0 1.298934E-1 9.581292E-2 1.808193E-1 -1.300000E+0 1.198005E-1 8.820324E-2 1.671927E-1 -1.200000E+0 1.097584E-1 8.067306E-2 1.535300E-1 -1.100000E+0 9.976848E-2 7.322121E-2 1.398375E-1 -1.000000E+0 8.983593E-2 6.584698E-2 1.261425E-1 -9.000000E-1 7.997636E-2 5.855189E-2 1.125723E-1 -8.000000E-1 7.024328E-2 5.134278E-2 9.963827E-2 -7.000000E-1 6.081537E-2 4.424216E-2 8.720972E-2 -6.000000E-1 5.182678E-2 3.732023E-2 7.478430E-2 -5.000000E-1 4.297755E-2 3.071061E-2 6.233716E-2 -4.000000E-1 3.419789E-2 2.432090E-2 4.987103E-2 -3.000000E-1 2.549449E-2 1.804623E-2 3.739204E-2 -2.000000E-1 1.688063E-2 1.188803E-2 2.490999E-2 -1.000000E-1 8.374427E-3 5.864424E-3 1.243927E-2 10.000000E-2 -8.111901E-3 -5.621520E-3 -1.215764E-2 2.000000E-1 -1.584801E-2 -1.093439E-2 -2.379872E-2 3.000000E-1 -2.320507E-2 -1.593571E-2 -3.492078E-2 4.000000E-1 -3.017986E-2 -2.062265E-2 -4.552146E-2 5.000000E-1 -3.676927E-2 -2.499254E-2 -5.559858E-2 6.000000E-1 -4.297034E-2 -2.904300E-2 -6.515012E-2 7.000000E-1 -4.878033E-2 -3.277204E-2 -7.417437E-2 8.000000E-1 -5.419689E-2 -3.617832E-2 -8.266994E-2 9.000000E-1 -5.921819E-2 -3.926151E-2 -9.063599E-2 1.000000E+0 -6.384325E-2 -4.202286E-2 -9.807236E-2 1.100000E+0 -6.807234E-2 -4.446603E-2 -1.049800E-1 1.200000E+0 -7.190764E-2 -4.659830E-2 -1.113613E-1 1.300000E+0 -7.535414E-2 -4.843219E-2 -1.172209E-1 1.400000E+0 -7.842097E-2 -4.998712E-2 -1.225667E-1 1.500000E+0 -8.112298E-2 -5.129055E-2 -1.274112E-1 1.600000E+0 -8.348238E-2 -5.237738E-2 -1.317729E-1 1.700000E+0 -8.552971E-2 -5.328691E-2 -1.356783E-1 1.800000E+0 -8.730317E-2 -5.405814E-2 -1.391622E-1 1.900000E+0 -8.884567E-2 -5.472533E-2 -1.422671E-1 2.000000E+0 -9.020029E-2 -5.531576E-2 -1.450399E-1 2.100000E+0 -9.140598E-2 -5.584958E-2 -1.475281E-1 2.200000E+0 -9.249491E-2 -5.634108E-2 -1.497755E-1 2.300000E+0 -9.349202E-2 -5.680015E-2 -1.518202E-1 2.400000E+0 -9.441593E-2 -5.723367E-2 -1.536938E-1 2.500000E+0 -9.528030E-2 -5.764647E-2 -1.554221E-1 2.600000E+0 -9.609519E-2 -5.804200E-2 -1.570256E-1 2.700000E+0 -9.686810E-2 -5.842280E-2 -1.585212E-1 2.800000E+0 -9.760473E-2 -5.879078E-2 -1.599225E-1 2.900000E+0 -9.830953E-2 -5.914744E-2 -1.612410E-1 3.000000E+0 -9.898604E-2 -5.949395E-2 -1.624859E-1 3.100000E+0 -9.963717E-2 -5.983127E-2 -1.636654E-1 3.200000E+0 -1.002653E-1 -6.016022E-2 -1.647863E-1 3.300000E+0 -1.008725E-1 -6.048185E-2 -1.658544E-1 3.400000E+0 -1.014605E-1 -6.080210E-2 -1.668749E-1 3.500000E+0 -1.020308E-1 -6.116983E-2 -1.678521E-1 3.600000E+0 -1.025850E-1 -6.190679E-2 -1.687899E-1 3.700000E+0 -1.031284E-1 -6.665800E-2 -1.696918E-1 3.800000E+0 -1.037263E-1 -1.178923E-1 -1.705608E-1 3.900000E+0 -1.048319E-1 -2.794260E-1 -1.713996E-1 4.000000E+0 -1.071253E-1 -5.001842E-1 -1.722143E-1 4.100000E+0 -1.164909E-1 -7.438163E-1 -1.731023E-1 4.200000E+0 -2.058781E-1 -9.984216E-1 -1.749326E-1 4.300000E+0 -4.043964E-1 -1.259299E+0 -1.790130E-1 4.400000E+0 -6.417202E-1 -1.524185E+0 -1.843811E-1 4.500000E+0 -8.937961E-1 -1.791856E+0 -2.002811E-1 4.600000E+0 -1.153258E+0 -2.061553E+0 -3.350337E-1 4.700000E+0 -1.417080E+0 -2.332791E+0 -5.615453E-1 4.800000E+0 -1.683780E+0 -2.605239E+0 -8.121645E-1 4.900000E+0 -1.952495E+0 -2.878662E+0 -1.072179E+0 5.000000E+0 -2.222703E+0 -3.152886E+0 -1.337071E+0 5.100000E+0 -2.494059E+0 -3.427779E+0 -1.604923E+0 5.200000E+0 -2.766324E+0 -3.703240E+0 -1.874754E+0 5.300000E+0 -3.039326E+0 -3.979189E+0 -2.145995E+0 5.400000E+0 -3.312937E+0 -4.255560E+0 -2.418295E+0 5.500000E+0 -3.587061E+0 -4.532302E+0 -2.691413E+0 5.600000E+0 -3.861619E+0 -4.809370E+0 -2.965184E+0 5.700000E+0 -4.136554E+0 -5.086729E+0 -3.239486E+0 5.800000E+0 -4.411814E+0 -5.364348E+0 -3.514230E+0 5.900000E+0 -4.687362E+0 -5.642201E+0 -3.789345E+0 6.000000E+0 -4.963163E+0 -5.920265E+0 -4.064779E+0 6.100000E+0 -5.239189E+0 -6.198522E+0 -4.340486E+0 6.200000E+0 -5.515418E+0 -6.476954E+0 -4.616433E+0 6.300000E+0 -5.791830E+0 -6.755547E+0 -4.892590E+0 6.400000E+0 -6.068407E+0 -7.034287E+0 -5.168933E+0 6.500000E+0 -6.345134E+0 -7.313165E+0 -5.445443E+0 6.600000E+0 -6.621999E+0 -7.592168E+0 -5.722102E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 NA -1.977619E-2 1.000000E-1 1.248101E-2 NA 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908758E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952013E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.028781E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.119498E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.216645E-2 1.782348E-1 4.000000E+0 1.154809E-1 7.317549E-2 1.784868E-1 4.100000E+0 1.166044E-1 7.421143E-2 1.787472E-1 4.200000E+0 1.179671E-1 7.526937E-2 1.790186E-1 4.300000E+0 1.194221E-1 7.634717E-2 1.793123E-1 4.400000E+0 1.209260E-1 7.744400E-2 1.799495E-1 4.500000E+0 1.224647E-1 7.855934E-2 1.817607E-1 4.600000E+0 1.240331E-1 7.969064E-2 1.840021E-1 4.700000E+0 1.256301E-1 8.083176E-2 1.863626E-1 4.800000E+0 1.272567E-1 8.197828E-2 1.887813E-1 4.900000E+0 1.289150E-1 8.312910E-2 1.912446E-1 5.000000E+0 1.306057E-1 8.428377E-2 1.937515E-1 5.100000E+0 1.323261E-1 8.544166E-2 1.963063E-1 5.200000E+0 1.340757E-1 8.660203E-2 1.989161E-1 5.300000E+0 1.358577E-1 8.776406E-2 2.015900E-1 5.400000E+0 1.376763E-1 8.892672E-2 2.043363E-1 5.500000E+0 1.395360E-1 9.008857E-2 2.071582E-1 5.600000E+0 1.414419E-1 9.124744E-2 2.100620E-1 5.700000E+0 1.433995E-1 9.240004E-2 2.130596E-1 5.800000E+0 1.454148E-1 9.354127E-2 2.161637E-1 5.900000E+0 1.474939E-1 9.466315E-2 2.193879E-1 6.000000E+0 1.496431E-1 9.575296E-2 2.227470E-1 6.100000E+0 1.518685E-1 9.678979E-2 2.262561E-1 6.200000E+0 1.541759E-1 9.773712E-2 2.299312E-1 6.300000E+0 1.565701E-1 9.852364E-2 2.337889E-1 6.400000E+0 1.590542E-1 9.897410E-2 2.378459E-1 | [Ramp] dV/dt_r 1.558E+0/6.758E-10 1.239E+0/1.092E-9 1.835E+0/5.099E-10 dV/dt_f 1.663E+0/7.536E-10 1.301E+0/1.356E-9 1.934E+0/4.880E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-10 3.300000E+0 3.076488E+0 3.558063E+0 2.020202E-10 3.300000E+0 3.076488E+0 3.558063E+0 3.030303E-10 3.300000E+0 3.076488E+0 3.558063E+0 4.040404E-10 3.300000E+0 3.076488E+0 3.558063E+0 5.050505E-10 3.300000E+0 3.076488E+0 3.558063E+0 6.060606E-10 3.300000E+0 3.076488E+0 3.558063E+0 7.070707E-10 3.300000E+0 3.076488E+0 3.558063E+0 8.080808E-10 3.300000E+0 3.076488E+0 3.558063E+0 9.090909E-10 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.111111E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.212121E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.313131E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.414141E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.515152E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.616162E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.717172E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.818182E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.919192E-9 3.300000E+0 3.076488E+0 3.558063E+0 2.020202E-9 3.300000E+0 3.076488E+0 3.558063E+0 2.121212E-9 3.300000E+0 3.076489E+0 3.558062E+0 2.222222E-9 3.300000E+0 3.076489E+0 3.558062E+0 2.323232E-9 3.299999E+0 3.076489E+0 3.558064E+0 2.424242E-9 3.299999E+0 3.076488E+0 3.558087E+0 2.525253E-9 3.300000E+0 3.076488E+0 3.558178E+0 2.626263E-9 3.300000E+0 3.076488E+0 3.557690E+0 2.727273E-9 3.299999E+0 3.076488E+0 3.555552E+0 2.828283E-9 3.300002E+0 3.076488E+0 3.553786E+0 2.929293E-9 3.300015E+0 3.076488E+0 3.552977E+0 3.030303E-9 3.300064E+0 3.076488E+0 3.531255E+0 3.131313E-9 3.300197E+0 3.076487E+0 3.460738E+0 3.232323E-9 3.299920E+0 3.076487E+0 3.373236E+0 3.333333E-9 3.298773E+0 3.076487E+0 3.249641E+0 3.434343E-9 3.295688E+0 3.076487E+0 3.062854E+0 3.535354E-9 3.288841E+0 3.076487E+0 2.753400E+0 3.636364E-9 3.285553E+0 3.076486E+0 2.385447E+0 3.737374E-9 3.288592E+0 3.076485E+0 1.913494E+0 3.838384E-9 3.269674E+0 3.076489E+0 1.477096E+0 3.939394E-9 3.214928E+0 3.076499E+0 1.098710E+0 4.040404E-9 3.150590E+0 3.076523E+0 8.184491E-1 4.141414E-9 3.071863E+0 3.076569E+0 6.853763E-1 4.242424E-9 2.960617E+0 3.076627E+0 5.856233E-1 4.343434E-9 2.804461E+0 3.076701E+0 5.318835E-1 4.444444E-9 2.599525E+0 3.076559E+0 4.935956E-1 4.545455E-9 2.332503E+0 3.076140E+0 4.749739E-1 4.646465E-9 2.068546E+0 3.075137E+0 4.576472E-1 4.747475E-9 1.808189E+0 3.073449E+0 4.418407E-1 4.848485E-9 1.571797E+0 3.070097E+0 4.291107E-1 4.949495E-9 1.361368E+0 3.064944E+0 4.197137E-1 5.050505E-9 1.191108E+0 3.065394E+0 4.117019E-1 5.151515E-9 1.061017E+0 3.071447E+0 4.050753E-1 5.252525E-9 9.632204E-1 3.073189E+0 3.991726E-1 5.353535E-9 8.952335E-1 3.070951E+0 3.939381E-1 5.454545E-9 8.360032E-1 3.056753E+0 3.887037E-1 5.555556E-9 7.842322E-1 3.032368E+0 3.834692E-1 5.656566E-9 7.468907E-1 2.999256E+0 3.789101E-1 5.757576E-9 7.208867E-1 2.959287E+0 3.748816E-1 5.858586E-9 7.014316E-1 2.910909E+0 3.718486E-1 5.959596E-9 6.867188E-1 2.856440E+0 3.695364E-1 6.060606E-9 6.720060E-1 2.778554E+0 3.672243E-1 6.161616E-9 6.572932E-1 2.685055E+0 3.649121E-1 6.262626E-9 6.425804E-1 2.574383E+0 3.626000E-1 6.363636E-9 6.278676E-1 2.453185E+0 3.602879E-1 6.464646E-9 6.168697E-1 2.320549E+0 3.579757E-1 6.565657E-9 6.079616E-1 2.181479E+0 3.556636E-1 6.666667E-9 6.008228E-1 2.058847E+0 3.537117E-1 6.767677E-9 5.945953E-1 1.944683E+0 3.519454E-1 6.868687E-9 5.897008E-1 1.832914E+0 3.507073E-1 6.969697E-9 5.854334E-1 1.722272E+0 3.497179E-1 7.070707E-9 5.811660E-1 1.635039E+0 3.487285E-1 7.171717E-9 5.768987E-1 1.557838E+0 3.477391E-1 7.272727E-9 5.726313E-1 1.490519E+0 3.467496E-1 7.373737E-9 5.683639E-1 1.427043E+0 3.457602E-1 7.474747E-9 5.644274E-1 1.378937E+0 3.447708E-1 7.575758E-9 5.606071E-1 1.336230E+0 3.437813E-1 7.676768E-9 5.581197E-1 1.293523E+0 3.429666E-1 7.777778E-9 5.560532E-1 1.250817E+0 3.422071E-1 7.878788E-9 5.539868E-1 1.208110E+0 3.417027E-1 7.979798E-9 5.519203E-1 1.165403E+0 3.412704E-1 8.080808E-9 5.498539E-1 1.128404E+0 3.408380E-1 8.181818E-9 5.477874E-1 1.092832E+0 3.404057E-1 8.282828E-9 5.457210E-1 1.074809E+0 3.399733E-1 8.383838E-9 5.436545E-1 1.060639E+0 3.395410E-1 8.484848E-9 5.417697E-1 1.046469E+0 3.391086E-1 8.585859E-9 5.399195E-1 1.032299E+0 3.386763E-1 8.686869E-9 5.387990E-1 1.018129E+0 3.383168E-1 8.787879E-9 5.377973E-1 1.003959E+0 3.379691E-1 8.888889E-9 5.367955E-1 9.897888E-1 3.377275E-1 8.989899E-9 5.357938E-1 9.756188E-1 3.375004E-1 9.090909E-9 5.347920E-1 9.631755E-1 3.372733E-1 9.191919E-9 5.337903E-1 9.509242E-1 3.370461E-1 9.292929E-9 5.327886E-1 9.441439E-1 3.368190E-1 9.393939E-9 5.317868E-1 9.378393E-1 3.365919E-1 9.494949E-9 5.308756E-1 9.324246E-1 3.363647E-1 9.595960E-9 5.299702E-1 9.270667E-1 3.361376E-1 9.696970E-9 5.294276E-1 9.225160E-1 3.359660E-1 9.797980E-9 5.289001E-1 9.179990E-1 3.357968E-1 9.898990E-9 5.283727E-1 9.134820E-1 3.357083E-1 1.000000E-8 5.278452E-1 9.089649E-1 3.356214E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-10 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-10 2.557239E+0 2.043311E+0 3.045148E+0 3.030303E-10 2.557239E+0 2.043311E+0 3.045148E+0 4.040404E-10 2.557239E+0 2.043311E+0 3.045148E+0 5.050505E-10 2.557239E+0 2.043311E+0 3.045148E+0 6.060606E-10 2.557239E+0 2.043311E+0 3.045148E+0 7.070707E-10 2.557239E+0 2.043311E+0 3.045148E+0 8.080808E-10 2.557239E+0 2.043311E+0 3.045148E+0 9.090909E-10 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.111111E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.212121E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.313131E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.414141E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.515152E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.616162E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.717172E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.818182E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.919192E-9 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-9 2.557239E+0 2.043311E+0 3.045148E+0 2.121212E-9 2.557239E+0 2.043312E+0 3.045148E+0 2.222222E-9 2.557239E+0 2.043312E+0 3.045148E+0 2.323232E-9 2.557238E+0 2.043311E+0 3.045150E+0 2.424242E-9 2.557238E+0 2.043311E+0 3.045168E+0 2.525253E-9 2.557239E+0 2.043311E+0 3.045237E+0 2.626263E-9 2.557240E+0 2.043310E+0 3.044919E+0 2.727273E-9 2.557239E+0 2.043310E+0 3.043500E+0 2.828283E-9 2.557240E+0 2.043310E+0 3.043213E+0 2.929293E-9 2.557245E+0 2.043310E+0 3.045838E+0 3.030303E-9 2.557270E+0 2.043310E+0 2.999718E+0 3.131313E-9 2.557341E+0 2.043310E+0 2.839859E+0 3.232323E-9 2.557091E+0 2.043310E+0 2.582326E+0 3.333333E-9 2.556159E+0 2.043310E+0 2.117237E+0 3.434343E-9 2.554195E+0 2.043310E+0 1.610814E+0 3.535354E-9 2.550226E+0 2.043311E+0 1.024156E+0 3.636364E-9 2.539231E+0 2.043312E+0 5.587306E-1 3.737374E-9 2.515743E+0 2.043312E+0 3.088311E-1 3.838384E-9 2.409859E+0 2.043313E+0 1.286903E-1 3.939394E-9 2.169539E+0 2.043313E+0 6.236662E-2 4.040404E-9 1.854761E+0 2.043311E+0 2.030560E-2 4.141414E-9 1.428299E+0 2.043305E+0 1.463861E-2 4.242424E-9 1.028527E+0 2.043294E+0 1.039469E-2 4.343434E-9 6.656151E-1 2.043277E+0 8.115936E-3 4.444444E-9 3.922283E-1 2.043208E+0 6.049831E-3 4.545455E-9 2.327830E-1 2.043070E+0 4.254364E-3 4.646465E-9 1.224001E-1 2.042912E+0 3.129388E-3 4.747475E-9 6.961201E-2 2.042730E+0 2.791511E-3 4.848485E-9 3.702308E-2 2.042446E+0 2.505300E-3 4.949495E-9 2.631653E-2 2.042051E+0 2.275061E-3 5.050505E-9 1.735908E-2 2.035723E+0 2.077143E-3 5.151515E-9 1.015072E-2 2.023460E+0 1.911546E-3 5.252525E-9 6.621106E-3 1.973811E+0 1.745950E-3 5.353535E-9 6.487242E-3 1.889652E+0 1.580353E-3 5.454545E-9 6.059330E-3 1.736241E+0 1.414756E-3 5.555556E-9 5.380932E-3 1.523838E+0 1.249159E-3 5.656566E-9 4.756256E-3 1.291805E+0 1.141975E-3 5.757576E-9 4.173790E-3 1.044348E+0 1.080686E-3 5.858586E-9 3.591324E-3 8.156609E-1 1.021068E-3 5.959596E-9 3.008859E-3 6.005664E-1 9.626594E-4 6.060606E-9 2.494499E-3 4.288632E-1 9.042512E-4 6.161616E-9 2.025543E-3 2.860875E-1 8.458430E-4 6.262626E-9 1.767715E-3 1.966464E-1 7.874348E-4 6.363636E-9 1.639289E-3 1.398944E-1 7.290266E-4 6.464646E-9 1.534854E-3 9.510112E-2 6.706184E-4 6.565657E-9 1.443914E-3 5.703469E-2 6.122102E-4 6.666667E-9 1.360229E-3 3.718847E-2 5.713606E-4 6.767677E-9 1.280281E-3 2.672840E-2 5.395562E-4 6.868687E-9 1.202825E-3 2.109754E-2 5.082514E-4 6.969697E-9 1.126542E-3 1.773924E-2 4.771818E-4 7.070707E-9 1.055022E-3 1.543691E-2 4.461122E-4 7.171717E-9 9.855429E-4 1.358713E-2 4.150425E-4 7.272727E-9 9.307619E-4 1.173735E-2 3.839729E-4 7.373737E-9 8.816968E-4 9.887566E-3 3.529033E-4 7.474747E-9 8.326317E-4 8.037786E-3 3.218336E-4 7.575758E-9 7.835666E-4 6.188006E-3 2.907640E-4 7.676768E-9 7.345015E-4 5.181995E-3 2.727633E-4 7.777778E-9 6.854364E-4 4.442439E-3 2.588896E-4 7.878788E-9 6.363713E-4 3.979600E-3 2.453864E-4 7.979798E-9 5.873061E-4 3.594811E-3 2.319876E-4 8.080808E-9 5.432699E-4 3.273925E-3 2.185888E-4 8.181818E-9 5.004909E-4 2.969014E-3 2.051900E-4 8.282828E-9 4.731756E-4 2.750313E-3 1.917913E-4 8.383838E-9 4.492547E-4 2.550536E-3 1.783925E-4 8.484848E-9 4.253339E-4 2.350758E-3 1.649937E-4 8.585859E-9 4.014131E-4 2.150981E-3 1.515949E-4 8.686869E-9 3.774923E-4 1.951204E-3 1.431406E-4 8.787879E-9 3.535715E-4 1.751427E-3 1.354911E-4 8.888889E-9 3.296506E-4 1.551650E-3 1.279814E-4 8.989899E-9 3.057298E-4 1.351873E-3 1.204908E-4 9.090909E-9 2.844176E-4 1.189974E-3 1.130001E-4 9.191919E-9 2.633953E-4 1.032284E-3 1.055094E-4 9.292929E-9 2.503727E-4 9.735458E-4 9.801875E-5 9.393939E-9 2.380458E-4 9.234117E-4 9.052808E-5 9.494949E-9 2.257189E-4 8.732775E-4 8.303741E-5 9.595960E-9 2.133920E-4 8.231434E-4 7.554675E-5 9.696970E-9 2.010651E-4 7.730093E-4 7.161625E-5 9.797980E-9 1.887381E-4 7.228751E-4 6.783409E-5 9.898990E-9 1.764112E-4 6.727410E-4 6.415230E-5 1.000000E-8 1.640843E-4 6.226069E-4 6.047257E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204595E-1 8.554495E-1 3.338851E-1 2.020202E-10 5.204595E-1 8.554495E-1 3.338851E-1 3.030303E-10 5.204595E-1 8.554495E-1 3.338851E-1 4.040404E-10 5.204595E-1 8.554495E-1 3.338851E-1 5.050505E-10 5.204595E-1 8.554495E-1 3.338851E-1 6.060606E-10 5.204595E-1 8.554495E-1 3.338851E-1 7.070707E-10 5.204595E-1 8.554495E-1 3.338851E-1 8.080808E-10 5.204595E-1 8.554495E-1 3.338851E-1 9.090909E-10 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.111111E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.212121E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.313131E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.414141E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.515152E-9 5.204595E-1 8.554495E-1 3.338851E-1 1.616162E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.717172E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.818182E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.919192E-9 5.204594E-1 8.554495E-1 3.338851E-1 2.020202E-9 5.204594E-1 8.554495E-1 3.338856E-1 2.121212E-9 5.204594E-1 8.554494E-1 3.338879E-1 2.222222E-9 5.204595E-1 8.554494E-1 3.338846E-1 2.323232E-9 5.204594E-1 8.554494E-1 3.338610E-1 2.424242E-9 5.204599E-1 8.554494E-1 3.338810E-1 2.525253E-9 5.204621E-1 8.554496E-1 3.340394E-1 2.626263E-9 5.204622E-1 8.554497E-1 3.331786E-1 2.727273E-9 5.204567E-1 8.554496E-1 3.294170E-1 2.828283E-9 5.204402E-1 8.554495E-1 3.740678E-1 2.929293E-9 5.203956E-1 8.554494E-1 5.432077E-1 3.030303E-9 5.204945E-1 8.554499E-1 9.251833E-1 3.131313E-9 5.209284E-1 8.554520E-1 1.803776E+0 3.232323E-9 5.212566E-1 8.554536E-1 2.557224E+0 3.333333E-9 5.213600E-1 8.554541E-1 3.044744E+0 3.434343E-9 5.334411E-1 8.554528E-1 3.387315E+0 3.535354E-9 5.687731E-1 8.554481E-1 3.448516E+0 3.636364E-9 7.914999E-1 8.554387E-1 3.493503E+0 3.737374E-9 1.347373E+0 8.554211E-1 3.509663E+0 3.838384E-9 1.936662E+0 8.553952E-1 3.522201E+0 3.939394E-9 2.580473E+0 8.553558E-1 3.528831E+0 4.040404E-9 3.020347E+0 8.553599E-1 3.534273E+0 4.141414E-9 3.154317E+0 8.554292E-1 3.537933E+0 4.242424E-9 3.237495E+0 8.561895E-1 3.540937E+0 4.343434E-9 3.250529E+0 8.579040E-1 3.543036E+0 4.444444E-9 3.261705E+0 8.578787E-1 3.544914E+0 4.545455E-9 3.270516E+0 8.556392E-1 3.546510E+0 4.646465E-9 3.277091E+0 8.654439E-1 3.547882E+0 4.747475E-9 3.281042E+0 8.893875E-1 3.548991E+0 4.848485E-9 3.284290E+0 1.012885E+0 3.549958E+0 4.949495E-9 3.286775E+0 1.244233E+0 3.550769E+0 5.050505E-9 3.288744E+0 1.621754E+0 3.551574E+0 5.151515E-9 3.290196E+0 2.145449E+0 3.552372E+0 5.252525E-9 3.291508E+0 2.532663E+0 3.552950E+0 5.353535E-9 3.292688E+0 2.793894E+0 3.553324E+0 5.454545E-9 3.293642E+0 2.955721E+0 3.553698E+0 5.555556E-9 3.294401E+0 3.032871E+0 3.554072E+0 5.656566E-9 3.295029E+0 3.066797E+0 3.554446E+0 5.757576E-9 3.295554E+0 3.066761E+0 3.554820E+0 5.858586E-9 3.295974E+0 3.067708E+0 3.555195E+0 5.959596E-9 3.296319E+0 3.069369E+0 3.555569E+0 6.060606E-9 3.296661E+0 3.070783E+0 3.555883E+0 6.161616E-9 3.297002E+0 3.072032E+0 3.556158E+0 6.262626E-9 3.297343E+0 3.073016E+0 3.556342E+0 6.363636E-9 3.297684E+0 3.073838E+0 3.556470E+0 6.464646E-9 3.297979E+0 3.074331E+0 3.556598E+0 6.565657E-9 3.298248E+0 3.074640E+0 3.556726E+0 6.666667E-9 3.298434E+0 3.074921E+0 3.556854E+0 6.767677E-9 3.298577E+0 3.075186E+0 3.556983E+0 6.868687E-9 3.298702E+0 3.075391E+0 3.557111E+0 6.969697E-9 3.298818E+0 3.075568E+0 3.557239E+0 7.070707E-9 3.298909E+0 3.075693E+0 3.557343E+0 7.171717E-9 3.298990E+0 3.075795E+0 3.557436E+0 7.272727E-9 3.299067E+0 3.075876E+0 3.557492E+0 7.373737E-9 3.299143E+0 3.075948E+0 3.557534E+0 7.474747E-9 3.299218E+0 3.076010E+0 3.557576E+0 7.575758E-9 3.299294E+0 3.076068E+0 3.557618E+0 7.676768E-9 3.299369E+0 3.076127E+0 3.557660E+0 7.777778E-9 3.299445E+0 3.076185E+0 3.557701E+0 7.878788E-9 3.299521E+0 3.076214E+0 3.557743E+0 7.979798E-9 3.299596E+0 3.076235E+0 3.557785E+0 8.080808E-9 3.299635E+0 3.076254E+0 3.557818E+0 8.181818E-9 3.299665E+0 3.076273E+0 3.557849E+0 8.282828E-9 3.299689E+0 3.076292E+0 3.557866E+0 8.383838E-9 3.299712E+0 3.076310E+0 3.557880E+0 8.484848E-9 3.299735E+0 3.076329E+0 3.557895E+0 8.585859E-9 3.299758E+0 3.076348E+0 3.557909E+0 8.686869E-9 3.299781E+0 3.076367E+0 3.557923E+0 8.787879E-9 3.299804E+0 3.076386E+0 3.557937E+0 8.888889E-9 3.299828E+0 3.076392E+0 3.557952E+0 8.989899E-9 3.299851E+0 3.076396E+0 3.557966E+0 9.090909E-9 3.299862E+0 3.076399E+0 3.557977E+0 9.191919E-9 3.299872E+0 3.076402E+0 3.557988E+0 9.292929E-9 3.299881E+0 3.076405E+0 3.557993E+0 9.393939E-9 3.299889E+0 3.076408E+0 3.557998E+0 9.494949E-9 3.299898E+0 3.076410E+0 3.558003E+0 9.595960E-9 3.299906E+0 3.076412E+0 3.558008E+0 9.696970E-9 3.299915E+0 3.076415E+0 3.558013E+0 9.797980E-9 3.299923E+0 3.076417E+0 3.558019E+0 9.898990E-9 3.299932E+0 3.076419E+0 3.558024E+0 1.000000E-8 3.299940E+0 3.076422E+0 3.558029E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 4.301803E-7 2.121212E-9 0.0 0.0 2.581082E-6 2.222222E-9 0.0 0.0 -3.840901E-7 2.323232E-9 0.0 0.0 -2.148807E-5 2.424242E-9 4.912017E-7 0.0 -4.662070E-6 2.525253E-9 2.537875E-6 0.0 1.322755E-4 2.626263E-9 2.778779E-6 0.0 -1.589779E-3 2.727273E-9 -2.119818E-6 0.0 -8.602814E-3 2.828283E-9 -1.707410E-5 0.0 -7.234881E-3 2.929293E-9 -5.788585E-5 0.0 1.568411E-2 3.030303E-9 2.219160E-5 5.046880E-7 1.324723E-1 3.131313E-9 3.843439E-4 2.186981E-6 4.682885E-1 3.232323E-9 5.198254E-4 3.637741E-6 8.468341E-1 3.333333E-9 1.736314E-4 4.596490E-6 1.316180E+0 3.434343E-9 -6.966751E-3 4.243942E-6 1.740176E+0 3.535354E-9 -2.729585E-2 1.345931E-6 2.076139E+0 3.636364E-9 -6.821739E-3 -6.494785E-6 2.355518E+0 3.737374E-9 8.619142E-2 -2.312253E-5 2.534304E+0 3.838384E-9 2.494071E-1 -5.275039E-5 2.675427E+0 3.939394E-9 5.271638E-1 -1.035890E-4 2.755100E+0 4.040404E-9 8.151929E-1 -1.318254E-4 2.818153E+0 4.141414E-9 1.118630E+0 -1.261587E-4 2.856276E+0 4.242424E-9 1.382543E+0 6.257312E-4 2.887823E+0 4.343434E-9 1.591875E+0 2.408120E-3 2.910291E+0 4.444444E-9 1.782856E+0 3.024216E-3 2.929358E+0 4.545455E-9 1.950483E+0 2.155940E-3 2.944097E+0 4.646465E-9 2.084670E+0 -5.483563E-3 2.956625E+0 4.747475E-9 2.179602E+0 -2.107190E-2 2.966557E+0 4.848485E-9 2.255297E+0 -2.917052E-2 2.974658E+0 4.949495E-9 2.310153E+0 -2.915529E-2 2.980777E+0 5.050505E-9 2.351813E+0 6.284568E-4 2.986895E+0 5.151515E-9 2.380278E+0 6.018072E-2 2.993013E+0 5.252525E-9 2.405391E+0 1.706150E-1 2.999132E+0 5.353535E-9 2.427411E+0 3.280173E-1 3.005250E+0 5.454545E-9 2.445177E+0 4.851641E-1 3.010146E+0 5.555556E-9 2.459321E+0 6.420931E-1 3.014002E+0 5.656566E-9 2.470856E+0 7.951310E-1 3.016891E+0 5.757576E-9 2.480339E+0 9.451117E-1 3.019021E+0 5.858586E-9 2.487829E+0 1.071572E+0 3.021150E+0 5.959596E-9 2.493876E+0 1.181001E+0 3.023280E+0 6.060606E-9 2.499819E+0 1.283342E+0 3.025410E+0 6.161616E-9 2.505694E+0 1.380959E+0 3.027540E+0 6.262626E-9 2.511569E+0 1.466148E+0 3.029669E+0 6.363636E-9 2.517443E+0 1.543720E+0 3.031799E+0 6.464646E-9 2.522578E+0 1.612030E+0 3.033423E+0 6.565657E-9 2.527297E+0 1.675131E+0 3.034763E+0 6.666667E-9 2.530524E+0 1.726445E+0 3.035704E+0 6.767677E-9 2.532982E+0 1.771688E+0 3.036441E+0 6.868687E-9 2.535138E+0 1.806758E+0 3.037178E+0 6.969697E-9 2.537152E+0 1.837041E+0 3.037915E+0 7.070707E-9 2.538737E+0 1.862048E+0 3.038652E+0 7.171717E-9 2.540138E+0 1.884793E+0 3.039389E+0 7.272727E-9 2.541457E+0 1.903061E+0 3.040126E+0 7.373737E-9 2.542745E+0 1.919587E+0 3.040863E+0 7.474747E-9 2.544032E+0 1.932465E+0 3.041377E+0 7.575758E-9 2.545319E+0 1.944061E+0 3.041813E+0 7.676768E-9 2.546607E+0 1.953381E+0 3.042075E+0 7.777778E-9 2.547894E+0 1.961983E+0 3.042281E+0 7.878788E-9 2.549182E+0 1.969388E+0 3.042487E+0 7.979798E-9 2.550469E+0 1.976454E+0 3.042694E+0 8.080808E-9 2.551166E+0 1.983521E+0 3.042900E+0 8.181818E-9 2.551715E+0 1.990588E+0 3.043106E+0 8.282828E-9 2.552151E+0 1.996659E+0 3.043313E+0 8.383838E-9 2.552563E+0 2.002510E+0 3.043519E+0 8.484848E-9 2.552975E+0 2.006251E+0 3.043680E+0 8.585859E-9 2.553386E+0 2.009590E+0 3.043833E+0 8.686869E-9 2.553798E+0 2.012406E+0 3.043950E+0 8.787879E-9 2.554210E+0 2.015137E+0 3.044061E+0 8.888889E-9 2.554621E+0 2.017166E+0 3.044173E+0 8.989899E-9 2.555033E+0 2.019100E+0 3.044284E+0 9.090909E-9 2.555237E+0 2.020888E+0 3.044396E+0 9.191919E-9 2.555419E+0 2.022660E+0 3.044507E+0 9.292929E-9 2.555561E+0 2.024431E+0 3.044619E+0 9.393939E-9 2.555700E+0 2.026203E+0 3.044730E+0 9.494949E-9 2.555839E+0 2.027974E+0 3.044775E+0 9.595960E-9 2.555978E+0 2.029746E+0 3.044816E+0 9.696970E-9 2.556117E+0 2.031518E+0 3.044806E+0 9.797980E-9 2.556255E+0 2.033289E+0 3.044793E+0 9.898990E-9 2.556394E+0 2.034312E+0 3.044780E+0 1.000000E-8 2.556533E+0 2.035320E+0 3.044767E+0 | |[End data_o_inv | |====================================================================== | [Model] data_o_non_inv Model_type Output Polarity Non-Inverting C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.475395E-1 1.860878E-1 3.204810E-1 -3.200000E+0 2.468361E-1 1.857045E-1 3.208669E-1 -3.100000E+0 2.456849E-1 1.847967E-1 3.209170E-1 -3.000000E+0 2.440042E-1 1.833689E-1 3.203959E-1 -2.900000E+0 2.417119E-1 1.814084E-1 3.191153E-1 -2.800000E+0 2.387355E-1 1.788988E-1 3.169310E-1 -2.700000E+0 2.350257E-1 1.758313E-1 3.137332E-1 -2.600000E+0 2.305638E-1 1.722095E-1 3.094445E-1 -2.500000E+0 2.253575E-1 1.680497E-1 3.040258E-1 -2.400000E+0 2.194312E-1 1.633771E-1 2.974740E-1 -2.300000E+0 2.128175E-1 1.582216E-1 2.898081E-1 -2.200000E+0 2.055522E-1 1.526158E-1 2.810541E-1 -2.100000E+0 1.976699E-1 1.465928E-1 2.712267E-1 -2.000000E+0 1.891991E-1 1.401852E-1 2.602912E-1 -1.900000E+0 1.801499E-1 1.334212E-1 2.481335E-1 -1.800000E+0 1.705220E-1 1.263196E-1 2.349748E-1 -1.700000E+0 1.604477E-1 1.188968E-1 2.214994E-1 -1.600000E+0 1.502320E-1 1.112329E-1 2.079693E-1 -1.500000E+0 1.400377E-1 1.034993E-1 1.944104E-1 -1.400000E+0 1.298934E-1 9.581292E-2 1.808193E-1 -1.300000E+0 1.198005E-1 8.820324E-2 1.671927E-1 -1.200000E+0 1.097584E-1 8.067306E-2 1.535300E-1 -1.100000E+0 9.976848E-2 7.322121E-2 1.398375E-1 -1.000000E+0 8.983593E-2 6.584698E-2 1.261425E-1 -9.000000E-1 7.997636E-2 5.855189E-2 1.125723E-1 -8.000000E-1 7.024328E-2 5.134278E-2 9.963827E-2 -7.000000E-1 6.081537E-2 4.424216E-2 8.720972E-2 -6.000000E-1 5.182678E-2 3.732023E-2 7.478430E-2 -5.000000E-1 4.297755E-2 3.071061E-2 6.233716E-2 -4.000000E-1 3.419789E-2 2.432090E-2 4.987103E-2 -3.000000E-1 2.549449E-2 1.804623E-2 3.739204E-2 -2.000000E-1 1.688063E-2 1.188803E-2 2.490999E-2 -1.000000E-1 8.374427E-3 5.864424E-3 1.243927E-2 10.000000E-2 -8.111901E-3 -5.621520E-3 -1.215764E-2 2.000000E-1 -1.584801E-2 -1.093439E-2 -2.379872E-2 3.000000E-1 -2.320507E-2 -1.593571E-2 -3.492078E-2 4.000000E-1 -3.017986E-2 -2.062265E-2 -4.552146E-2 5.000000E-1 -3.676927E-2 -2.499254E-2 -5.559858E-2 6.000000E-1 -4.297034E-2 -2.904300E-2 -6.515012E-2 7.000000E-1 -4.878033E-2 -3.277204E-2 -7.417437E-2 8.000000E-1 -5.419689E-2 -3.617832E-2 -8.266994E-2 9.000000E-1 -5.921819E-2 -3.926151E-2 -9.063599E-2 1.000000E+0 -6.384325E-2 -4.202286E-2 -9.807236E-2 1.100000E+0 -6.807234E-2 -4.446603E-2 -1.049800E-1 1.200000E+0 -7.190764E-2 -4.659830E-2 -1.113613E-1 1.300000E+0 -7.535414E-2 -4.843219E-2 -1.172209E-1 1.400000E+0 -7.842097E-2 -4.998712E-2 -1.225667E-1 1.500000E+0 -8.112298E-2 -5.129055E-2 -1.274112E-1 1.600000E+0 -8.348238E-2 -5.237738E-2 -1.317729E-1 1.700000E+0 -8.552971E-2 -5.328691E-2 -1.356783E-1 1.800000E+0 -8.730317E-2 -5.405814E-2 -1.391622E-1 1.900000E+0 -8.884567E-2 -5.472533E-2 -1.422671E-1 2.000000E+0 -9.020029E-2 -5.531576E-2 -1.450399E-1 2.100000E+0 -9.140598E-2 -5.584958E-2 -1.475281E-1 2.200000E+0 -9.249491E-2 -5.634108E-2 -1.497755E-1 2.300000E+0 -9.349202E-2 -5.680015E-2 -1.518202E-1 2.400000E+0 -9.441593E-2 -5.723367E-2 -1.536938E-1 2.500000E+0 -9.528030E-2 -5.764647E-2 -1.554221E-1 2.600000E+0 -9.609519E-2 -5.804200E-2 -1.570256E-1 2.700000E+0 -9.686810E-2 -5.842280E-2 -1.585212E-1 2.800000E+0 -9.760473E-2 -5.879078E-2 -1.599225E-1 2.900000E+0 -9.830953E-2 -5.914744E-2 -1.612410E-1 3.000000E+0 -9.898604E-2 -5.949395E-2 -1.624859E-1 3.100000E+0 -9.963717E-2 -5.983127E-2 -1.636654E-1 3.200000E+0 -1.002653E-1 -6.016022E-2 -1.647863E-1 3.300000E+0 -1.008725E-1 -6.048185E-2 -1.658544E-1 3.400000E+0 -1.014605E-1 -6.080210E-2 -1.668749E-1 3.500000E+0 -1.020308E-1 -6.116983E-2 -1.678521E-1 3.600000E+0 -1.025850E-1 -6.190679E-2 -1.687899E-1 3.700000E+0 -1.031284E-1 -6.665800E-2 -1.696918E-1 3.800000E+0 -1.037263E-1 -1.178923E-1 -1.705608E-1 3.900000E+0 -1.048319E-1 -2.794260E-1 -1.713996E-1 4.000000E+0 -1.071253E-1 -5.001842E-1 -1.722143E-1 4.100000E+0 -1.164909E-1 -7.438163E-1 -1.731023E-1 4.200000E+0 -2.058781E-1 -9.984216E-1 -1.749326E-1 4.300000E+0 -4.043964E-1 -1.259299E+0 -1.790130E-1 4.400000E+0 -6.417202E-1 -1.524185E+0 -1.843811E-1 4.500000E+0 -8.937961E-1 -1.791856E+0 -2.002811E-1 4.600000E+0 -1.153258E+0 -2.061553E+0 -3.350337E-1 4.700000E+0 -1.417080E+0 -2.332791E+0 -5.615453E-1 4.800000E+0 -1.683780E+0 -2.605239E+0 -8.121645E-1 4.900000E+0 -1.952495E+0 -2.878662E+0 -1.072179E+0 5.000000E+0 -2.222703E+0 -3.152886E+0 -1.337071E+0 5.100000E+0 -2.494059E+0 -3.427779E+0 -1.604923E+0 5.200000E+0 -2.766324E+0 -3.703240E+0 -1.874754E+0 5.300000E+0 -3.039326E+0 -3.979189E+0 -2.145995E+0 5.400000E+0 -3.312937E+0 -4.255560E+0 -2.418295E+0 5.500000E+0 -3.587061E+0 -4.532302E+0 -2.691413E+0 5.600000E+0 -3.861619E+0 -4.809370E+0 -2.965184E+0 5.700000E+0 -4.136554E+0 -5.086729E+0 -3.239486E+0 5.800000E+0 -4.411814E+0 -5.364348E+0 -3.514230E+0 5.900000E+0 -4.687362E+0 -5.642201E+0 -3.789345E+0 6.000000E+0 -4.963163E+0 -5.920265E+0 -4.064779E+0 6.100000E+0 -5.239189E+0 -6.198522E+0 -4.340486E+0 6.200000E+0 -5.515418E+0 -6.476954E+0 -4.616433E+0 6.300000E+0 -5.791830E+0 -6.755547E+0 -4.892590E+0 6.400000E+0 -6.068407E+0 -7.034287E+0 -5.168933E+0 6.500000E+0 -6.345134E+0 -7.313165E+0 -5.445443E+0 6.600000E+0 -6.621999E+0 -7.592168E+0 -5.722102E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 NA -1.977619E-2 1.000000E-1 1.248101E-2 NA 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908758E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952013E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.028781E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.119498E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.216645E-2 1.782348E-1 4.000000E+0 1.154809E-1 7.317549E-2 1.784868E-1 4.100000E+0 1.166044E-1 7.421143E-2 1.787472E-1 4.200000E+0 1.179671E-1 7.526937E-2 1.790186E-1 4.300000E+0 1.194221E-1 7.634717E-2 1.793123E-1 4.400000E+0 1.209260E-1 7.744400E-2 1.799495E-1 4.500000E+0 1.224647E-1 7.855934E-2 1.817607E-1 4.600000E+0 1.240331E-1 7.969064E-2 1.840021E-1 4.700000E+0 1.256301E-1 8.083176E-2 1.863626E-1 4.800000E+0 1.272567E-1 8.197828E-2 1.887813E-1 4.900000E+0 1.289150E-1 8.312910E-2 1.912446E-1 5.000000E+0 1.306057E-1 8.428377E-2 1.937515E-1 5.100000E+0 1.323261E-1 8.544166E-2 1.963063E-1 5.200000E+0 1.340757E-1 8.660203E-2 1.989161E-1 5.300000E+0 1.358577E-1 8.776406E-2 2.015900E-1 5.400000E+0 1.376763E-1 8.892672E-2 2.043363E-1 5.500000E+0 1.395360E-1 9.008857E-2 2.071582E-1 5.600000E+0 1.414419E-1 9.124744E-2 2.100620E-1 5.700000E+0 1.433995E-1 9.240004E-2 2.130596E-1 5.800000E+0 1.454148E-1 9.354127E-2 2.161637E-1 5.900000E+0 1.474939E-1 9.466315E-2 2.193879E-1 6.000000E+0 1.496431E-1 9.575296E-2 2.227470E-1 6.100000E+0 1.518685E-1 9.678979E-2 2.262561E-1 6.200000E+0 1.541759E-1 9.773712E-2 2.299312E-1 6.300000E+0 1.565701E-1 9.852364E-2 2.337889E-1 6.400000E+0 1.590542E-1 9.897410E-2 2.378459E-1 | [Ramp] dV/dt_r 1.553E+0/6.756E-10 1.241E+0/1.082E-9 1.838E+0/4.867E-10 dV/dt_f 1.664E+0/7.676E-10 1.308E+0/1.303E-9 1.934E+0/4.866E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-10 3.300000E+0 3.076488E+0 3.558063E+0 2.020202E-10 3.300000E+0 3.076488E+0 3.558063E+0 3.030303E-10 3.300000E+0 3.076488E+0 3.558063E+0 4.040404E-10 3.300000E+0 3.076488E+0 3.558063E+0 5.050505E-10 3.300000E+0 3.076488E+0 3.558063E+0 6.060606E-10 3.300000E+0 3.076488E+0 3.558063E+0 7.070707E-10 3.300000E+0 3.076488E+0 3.558063E+0 8.080808E-10 3.300000E+0 3.076488E+0 3.558063E+0 9.090909E-10 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.111111E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.212121E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.313131E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.414141E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.515152E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.616162E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.717172E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.818182E-9 3.300000E+0 3.076488E+0 3.558062E+0 1.919192E-9 3.299999E+0 3.076488E+0 3.558062E+0 2.020202E-9 3.299999E+0 3.076488E+0 3.558070E+0 2.121212E-9 3.299999E+0 3.076487E+0 3.558114E+0 2.222222E-9 3.299999E+0 3.076486E+0 3.558116E+0 2.323232E-9 3.299999E+0 3.076486E+0 3.557972E+0 2.424242E-9 3.300013E+0 3.076485E+0 3.557669E+0 2.525253E-9 3.300069E+0 3.076488E+0 3.556863E+0 2.626263E-9 3.300106E+0 3.076489E+0 3.555383E+0 2.727273E-9 3.300090E+0 3.076490E+0 3.551984E+0 2.828283E-9 3.299945E+0 3.076490E+0 3.544155E+0 2.929293E-9 3.299470E+0 3.076488E+0 3.524935E+0 3.030303E-9 3.298936E+0 3.076494E+0 3.484228E+0 3.131313E-9 3.298264E+0 3.076519E+0 3.393381E+0 3.232323E-9 3.297111E+0 3.076552E+0 3.280082E+0 3.333333E-9 3.294938E+0 3.076604E+0 3.119070E+0 3.434343E-9 3.294720E+0 3.076635E+0 2.873529E+0 3.535354E-9 3.298297E+0 3.076626E+0 2.463900E+0 3.636364E-9 3.290873E+0 3.076564E+0 2.038651E+0 3.737374E-9 3.263890E+0 3.076406E+0 1.585631E+0 3.838384E-9 3.224348E+0 3.076179E+0 1.192491E+0 3.939394E-9 3.164318E+0 3.075840E+0 8.970512E-1 4.040404E-9 3.088720E+0 3.075457E+0 6.862694E-1 4.141414E-9 2.989773E+0 3.075007E+0 6.024751E-1 4.242424E-9 2.844175E+0 3.074558E+0 5.394525E-1 4.343434E-9 2.634154E+0 3.074109E+0 5.051146E-1 4.444444E-9 2.393199E+0 3.073230E+0 4.783337E-1 4.545455E-9 2.112875E+0 3.071804E+0 4.611706E-1 4.646465E-9 1.847428E+0 3.071064E+0 4.458337E-1 4.747475E-9 1.599446E+0 3.071130E+0 4.326405E-1 4.848485E-9 1.392579E+0 3.073851E+0 4.216388E-1 4.949495E-9 1.230255E+0 3.079449E+0 4.130111E-1 5.050505E-9 1.089978E+0 3.079387E+0 4.059645E-1 5.151515E-9 9.717476E-1 3.073666E+0 4.004991E-1 5.252525E-9 8.839335E-1 3.058212E+0 3.953424E-1 5.353535E-9 8.241959E-1 3.033773E+0 3.904707E-1 5.454545E-9 7.802286E-1 3.003254E+0 3.855990E-1 5.555556E-9 7.496953E-1 2.967556E+0 3.807273E-1 5.656566E-9 7.249489E-1 2.922569E+0 3.760749E-1 5.757576E-9 7.047494E-1 2.870284E+0 3.715950E-1 5.858586E-9 6.845499E-1 2.800293E+0 3.685497E-1 5.959596E-9 6.643503E-1 2.717480E+0 3.665433E-1 6.060606E-9 6.492566E-1 2.610936E+0 3.645369E-1 6.161616E-9 6.375668E-1 2.488571E+0 3.625305E-1 6.262626E-9 6.279118E-1 2.355151E+0 3.605241E-1 6.363636E-9 6.195041E-1 2.214956E+0 3.585177E-1 6.464646E-9 6.122530E-1 2.086858E+0 3.565114E-1 6.565657E-9 6.056523E-1 1.965566E+0 3.545050E-1 6.666667E-9 6.001631E-1 1.862757E+0 3.525985E-1 6.767677E-9 5.952464E-1 1.769469E+0 3.507436E-1 6.868687E-9 5.903297E-1 1.682801E+0 3.495389E-1 6.969697E-9 5.854130E-1 1.599247E+0 3.486402E-1 7.070707E-9 5.804963E-1 1.515693E+0 3.477414E-1 7.171717E-9 5.755796E-1 1.432139E+0 3.468427E-1 7.272727E-9 5.706629E-1 1.370242E+0 3.459440E-1 7.373737E-9 5.657462E-1 1.316766E+0 3.450453E-1 7.474747E-9 5.620713E-1 1.272691E+0 3.441466E-1 7.575758E-9 5.588326E-1 1.231918E+0 3.432479E-1 7.676768E-9 5.565001E-1 1.197653E+0 3.424034E-1 7.777778E-9 5.544538E-1 1.165442E+0 3.415761E-1 7.878788E-9 5.524075E-1 1.140655E+0 3.411006E-1 7.979798E-9 5.503611E-1 1.117962E+0 3.407243E-1 8.080808E-9 5.483148E-1 1.095269E+0 3.403480E-1 8.181818E-9 5.462685E-1 1.072576E+0 3.399717E-1 8.282828E-9 5.442222E-1 1.049883E+0 3.395954E-1 8.383838E-9 5.421758E-1 1.027190E+0 3.392191E-1 8.484848E-9 5.406359E-1 1.011334E+0 3.388428E-1 8.585859E-9 5.391923E-1 9.967805E-1 3.384665E-1 8.686869E-9 5.381171E-1 9.878151E-1 3.381089E-1 8.787879E-9 5.371019E-1 9.797593E-1 3.377544E-1 8.888889E-9 5.360867E-1 9.717036E-1 3.375212E-1 8.989899E-9 5.350715E-1 9.636479E-1 3.373044E-1 9.090909E-9 5.340563E-1 9.555922E-1 3.370877E-1 9.191919E-9 5.330411E-1 9.475364E-1 3.368710E-1 9.292929E-9 5.320258E-1 9.394807E-1 3.366542E-1 9.393939E-9 5.310106E-1 9.314250E-1 3.364375E-1 9.494949E-9 5.302750E-1 9.252677E-1 3.362207E-1 9.595960E-9 5.295573E-1 9.192316E-1 3.360040E-1 9.696970E-9 5.290424E-1 9.147434E-1 3.358115E-1 9.797980E-9 5.285360E-1 9.103197E-1 3.356200E-1 9.898990E-9 5.280297E-1 9.058960E-1 3.355845E-1 1.000000E-8 5.275233E-1 9.014723E-1 3.355523E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-10 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-10 2.557239E+0 2.043311E+0 3.045148E+0 3.030303E-10 2.557239E+0 2.043311E+0 3.045148E+0 4.040404E-10 2.557239E+0 2.043311E+0 3.045148E+0 5.050505E-10 2.557239E+0 2.043311E+0 3.045148E+0 6.060606E-10 2.557239E+0 2.043311E+0 3.045148E+0 7.070707E-10 2.557239E+0 2.043311E+0 3.045148E+0 8.080808E-10 2.557239E+0 2.043311E+0 3.045148E+0 9.090909E-10 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.111111E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.212121E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.313131E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.414141E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.515152E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.616162E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.717172E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.818182E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.919192E-9 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-9 2.557239E+0 2.043311E+0 3.045154E+0 2.121212E-9 2.557239E+0 2.043311E+0 3.045190E+0 2.222222E-9 2.557239E+0 2.043310E+0 3.045179E+0 2.323232E-9 2.557239E+0 2.043310E+0 3.045006E+0 2.424242E-9 2.557245E+0 2.043310E+0 3.044801E+0 2.525253E-9 2.557272E+0 2.043313E+0 3.044494E+0 2.626263E-9 2.557272E+0 2.043314E+0 3.043855E+0 2.727273E-9 2.557194E+0 2.043314E+0 3.042271E+0 2.828283E-9 2.557061E+0 2.043314E+0 3.030688E+0 2.929293E-9 2.556784E+0 2.043313E+0 2.993392E+0 3.030303E-9 2.556669E+0 2.043317E+0 2.893840E+0 3.131313E-9 2.556934E+0 2.043331E+0 2.649024E+0 3.232323E-9 2.557133E+0 2.043336E+0 2.304227E+0 3.333333E-9 2.557192E+0 2.043321E+0 1.746969E+0 3.434343E-9 2.556714E+0 2.043277E+0 1.213748E+0 3.535354E-9 2.555196E+0 2.043175E+0 7.271873E-1 3.636364E-9 2.518569E+0 2.043050E+0 3.551678E-1 3.737374E-9 2.419527E+0 2.042884E+0 1.867779E-1 3.838384E-9 2.244703E+0 2.042833E+0 7.030464E-2 3.939394E-9 1.946234E+0 2.042970E+0 3.853731E-2 4.040404E-9 1.599827E+0 2.043230E+0 1.732197E-2 4.141414E-9 1.181514E+0 2.043674E+0 1.193462E-2 4.242424E-9 8.081179E-1 2.044581E+0 7.870821E-3 4.343434E-9 4.967489E-1 2.046127E+0 5.634773E-3 4.444444E-9 2.757482E-1 2.047399E+0 4.158138E-3 4.545455E-9 1.697616E-1 2.048321E+0 3.648029E-3 4.646465E-9 9.307271E-2 2.048326E+0 3.207802E-3 4.747475E-9 5.077662E-2 2.047253E+0 2.849610E-3 4.848485E-9 2.556429E-2 2.038480E+0 2.491417E-3 4.949495E-9 1.885936E-2 2.021365E+0 2.133225E-3 5.050505E-9 1.381307E-2 1.970677E+0 1.838765E-3 5.151515E-9 1.042540E-2 1.886414E+0 1.608038E-3 5.252525E-9 8.110893E-3 1.751721E+0 1.448704E-3 5.353535E-9 6.786987E-3 1.570476E+0 1.355272E-3 5.454545E-9 5.780861E-3 1.366930E+0 1.268246E-3 5.555556E-9 5.045435E-3 1.144387E+0 1.186677E-3 5.656566E-9 4.386102E-3 9.202119E-1 1.117622E-3 5.757576E-9 3.786557E-3 6.947559E-1 1.058398E-3 5.858586E-9 3.187011E-3 5.072901E-1 9.993280E-4 5.959596E-9 2.587466E-3 3.473347E-1 9.403691E-4 6.060606E-9 2.186457E-3 2.358263E-1 8.814102E-4 6.161616E-9 1.917807E-3 1.566161E-1 8.224514E-4 6.262626E-9 1.744414E-3 1.061343E-1 7.634926E-4 6.363636E-9 1.629404E-3 7.326022E-2 7.045337E-4 6.464646E-9 1.525704E-3 5.148780E-2 6.455749E-4 6.565657E-9 1.428367E-3 3.596005E-2 5.866160E-4 6.666667E-9 1.347330E-3 2.569704E-2 5.470030E-4 6.767677E-9 1.274690E-3 1.814616E-2 5.173560E-4 6.868687E-9 1.202050E-3 1.481416E-2 4.879454E-4 6.969697E-9 1.129410E-3 1.346752E-2 4.586460E-4 7.070707E-9 1.056771E-3 1.164056E-2 4.293466E-4 7.171717E-9 9.841308E-4 9.607736E-3 4.000472E-4 7.272727E-9 9.114910E-4 8.231678E-3 3.707478E-4 7.373737E-9 8.388512E-4 7.111027E-3 3.414484E-4 7.474747E-9 7.717822E-4 6.325003E-3 3.121490E-4 7.575758E-9 7.066705E-4 5.656551E-3 2.828495E-4 7.676768E-9 6.649689E-4 4.988098E-3 2.656029E-4 7.777778E-9 6.306600E-4 4.319646E-3 2.521624E-4 7.878788E-9 5.963511E-4 3.651194E-3 2.388686E-4 7.979798E-9 5.620422E-4 2.982741E-3 2.256161E-4 8.080808E-9 5.277333E-4 2.622255E-3 2.123636E-4 8.181818E-9 4.934244E-4 2.338761E-3 1.991112E-4 8.282828E-9 4.591155E-4 2.145883E-3 1.858587E-4 8.383838E-9 4.248065E-4 1.972897E-3 1.726063E-4 8.484848E-9 3.934169E-4 1.829047E-3 1.593538E-4 8.585859E-9 3.625833E-4 1.690748E-3 1.461013E-4 8.686869E-9 3.439791E-4 1.586186E-3 1.380175E-4 8.787879E-9 3.273656E-4 1.487117E-3 1.307750E-4 8.888889E-9 3.107522E-4 1.388047E-3 1.235952E-4 8.989899E-9 2.941388E-4 1.288977E-3 1.164240E-4 9.090909E-9 2.775253E-4 1.189908E-3 1.092528E-4 9.191919E-9 2.609119E-4 1.090838E-3 1.020816E-4 9.292929E-9 2.442984E-4 9.917682E-4 9.491039E-5 9.393939E-9 2.276850E-4 8.926985E-4 8.773918E-5 9.494949E-9 2.122847E-4 8.110165E-4 8.056797E-5 9.595960E-9 1.969619E-4 7.304443E-4 7.339676E-5 9.696970E-9 1.867086E-4 6.889387E-4 6.951760E-5 9.797980E-9 1.766666E-4 6.490610E-4 6.577562E-5 9.898990E-9 1.666245E-4 6.091832E-4 6.207348E-5 1.000000E-8 1.565825E-4 5.693054E-4 5.837216E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204595E-1 8.554495E-1 3.338851E-1 2.020202E-10 5.204595E-1 8.554495E-1 3.338851E-1 3.030303E-10 5.204594E-1 8.554495E-1 3.338851E-1 4.040404E-10 5.204594E-1 8.554494E-1 3.338851E-1 5.050505E-10 5.204594E-1 8.554494E-1 3.338851E-1 6.060606E-10 5.204594E-1 8.554494E-1 3.338851E-1 7.070707E-10 5.204594E-1 8.554494E-1 3.338851E-1 8.080808E-10 5.204594E-1 8.554494E-1 3.338851E-1 9.090909E-10 5.204594E-1 8.554494E-1 3.338851E-1 1.010101E-9 5.204594E-1 8.554494E-1 3.338851E-1 1.111111E-9 5.204594E-1 8.554494E-1 3.338851E-1 1.212121E-9 5.204594E-1 8.554494E-1 3.338851E-1 1.313131E-9 5.204594E-1 8.554494E-1 3.338851E-1 1.414141E-9 5.204594E-1 8.554494E-1 3.338851E-1 1.515152E-9 5.204594E-1 8.554493E-1 3.338851E-1 1.616162E-9 5.204596E-1 8.554493E-1 3.338852E-1 1.717172E-9 5.204609E-1 8.554492E-1 3.338861E-1 1.818182E-9 5.204615E-1 8.554494E-1 3.338866E-1 1.919192E-9 5.204588E-1 8.554507E-1 3.338858E-1 2.020202E-9 5.204569E-1 8.554525E-1 3.338802E-1 2.121212E-9 5.204574E-1 8.554562E-1 3.338554E-1 2.222222E-9 5.204558E-1 8.554580E-1 3.338465E-1 2.323232E-9 5.204465E-1 8.554536E-1 3.338941E-1 2.424242E-9 5.204351E-1 8.554499E-1 3.342275E-1 2.525253E-9 5.204168E-1 8.554480E-1 3.354657E-1 2.626263E-9 5.204150E-1 8.554466E-1 3.348271E-1 2.727273E-9 5.204600E-1 8.554465E-1 3.288470E-1 2.828283E-9 5.205620E-1 8.554465E-1 3.696094E-1 2.929293E-9 5.208108E-1 8.554464E-1 5.305665E-1 3.030303E-9 5.213166E-1 8.554414E-1 9.290677E-1 3.131313E-9 5.224222E-1 8.554246E-1 1.881839E+0 3.232323E-9 5.221049E-1 8.554153E-1 2.669285E+0 3.333333E-9 5.187641E-1 8.554219E-1 3.105418E+0 3.434343E-9 5.357658E-1 8.554343E-1 3.410196E+0 3.535354E-9 5.922560E-1 8.554582E-1 3.459990E+0 3.636364E-9 8.310078E-1 8.554841E-1 3.496874E+0 3.737374E-9 1.393780E+0 8.555134E-1 3.510806E+0 3.838384E-9 1.980725E+0 8.555886E-1 3.522080E+0 3.939394E-9 2.607108E+0 8.557385E-1 3.529017E+0 4.040404E-9 3.032891E+0 8.559523E-1 3.534586E+0 4.141414E-9 3.157776E+0 8.562620E-1 3.538100E+0 4.242424E-9 3.236149E+0 8.565206E-1 3.541026E+0 4.343434E-9 3.250292E+0 8.567086E-1 3.543139E+0 4.444444E-9 3.261962E+0 8.568484E-1 3.544995E+0 4.545455E-9 3.270486E+0 8.569268E-1 3.546521E+0 4.646465E-9 3.276950E+0 8.635887E-1 3.547835E+0 4.747475E-9 3.280997E+0 8.779789E-1 3.548899E+0 4.848485E-9 3.284251E+0 9.258309E-1 3.549790E+0 4.949495E-9 3.286649E+0 1.009933E+0 3.550494E+0 5.050505E-9 3.288655E+0 1.235792E+0 3.551182E+0 5.151515E-9 3.290269E+0 1.603407E+0 3.551855E+0 5.252525E-9 3.291550E+0 2.018404E+0 3.552528E+0 5.353535E-9 3.292524E+0 2.477139E+0 3.553200E+0 5.454545E-9 3.293441E+0 2.770627E+0 3.553775E+0 5.555556E-9 3.294312E+0 2.923350E+0 3.554266E+0 5.656566E-9 3.295014E+0 3.012122E+0 3.554626E+0 5.757576E-9 3.295585E+0 3.050648E+0 3.554882E+0 5.858586E-9 3.296057E+0 3.067264E+0 3.555138E+0 5.959596E-9 3.296457E+0 3.068013E+0 3.555394E+0 6.060606E-9 3.296782E+0 3.069120E+0 3.555650E+0 6.161616E-9 3.297056E+0 3.070463E+0 3.555907E+0 6.262626E-9 3.297320E+0 3.071652E+0 3.556163E+0 6.363636E-9 3.297577E+0 3.072745E+0 3.556419E+0 6.464646E-9 3.297834E+0 3.073493E+0 3.556627E+0 6.565657E-9 3.298091E+0 3.074048E+0 3.556809E+0 6.666667E-9 3.298341E+0 3.074487E+0 3.556927E+0 6.767677E-9 3.298587E+0 3.074866E+0 3.557013E+0 6.868687E-9 3.298728E+0 3.075125E+0 3.557098E+0 6.969697E-9 3.298819E+0 3.075326E+0 3.557184E+0 7.070707E-9 3.298910E+0 3.075496E+0 3.557269E+0 7.171717E-9 3.299001E+0 3.075652E+0 3.557354E+0 7.272727E-9 3.299092E+0 3.075762E+0 3.557440E+0 7.373737E-9 3.299183E+0 3.075855E+0 3.557525E+0 7.474747E-9 3.299274E+0 3.075934E+0 3.557592E+0 7.575758E-9 3.299365E+0 3.076009E+0 3.557652E+0 7.676768E-9 3.299453E+0 3.076065E+0 3.557687E+0 7.777778E-9 3.299540E+0 3.076115E+0 3.557714E+0 7.878788E-9 3.299582E+0 3.076149E+0 3.557741E+0 7.979798E-9 3.299610E+0 3.076179E+0 3.557768E+0 8.080808E-9 3.299639E+0 3.076208E+0 3.557795E+0 8.181818E-9 3.299668E+0 3.076238E+0 3.557822E+0 8.282828E-9 3.299697E+0 3.076268E+0 3.557849E+0 8.383838E-9 3.299725E+0 3.076297E+0 3.557876E+0 8.484848E-9 3.299754E+0 3.076327E+0 3.557897E+0 8.585859E-9 3.299783E+0 3.076357E+0 3.557916E+0 8.686869E-9 3.299810E+0 3.076373E+0 3.557928E+0 8.787879E-9 3.299838E+0 3.076387E+0 3.557938E+0 8.888889E-9 3.299849E+0 3.076391E+0 3.557949E+0 8.989899E-9 3.299858E+0 3.076393E+0 3.557959E+0 9.090909E-9 3.299867E+0 3.076397E+0 3.557969E+0 9.191919E-9 3.299876E+0 3.076400E+0 3.557979E+0 9.292929E-9 3.299885E+0 3.076403E+0 3.557990E+0 9.393939E-9 3.299894E+0 3.076405E+0 3.558000E+0 9.494949E-9 3.299903E+0 3.076408E+0 3.558007E+0 9.595960E-9 3.299912E+0 3.076410E+0 3.558014E+0 9.696970E-9 3.299921E+0 3.076413E+0 3.558017E+0 9.797980E-9 3.299930E+0 3.076415E+0 3.558020E+0 9.898990E-9 3.299936E+0 3.076418E+0 3.558023E+0 1.000000E-8 3.299942E+0 3.076420E+0 3.558026E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 -1.791888E-8 0.0 1.515152E-9 0.0 -1.459109E-7 0.0 1.616162E-9 1.906849E-7 -2.768285E-7 1.225615E-7 1.717172E-9 1.382465E-6 -4.231051E-7 8.885710E-7 1.818182E-9 2.055238E-6 -3.442447E-7 1.410497E-6 1.919192E-9 3.636394E-7 7.602394E-7 8.204902E-7 2.020202E-9 -9.035874E-7 2.325914E-6 -4.541565E-6 2.121212E-9 -4.733279E-7 5.736350E-6 -2.899181E-5 2.222222E-9 -1.994331E-6 7.536462E-6 -4.010484E-5 2.323232E-9 -1.043344E-5 3.627241E-6 -3.931386E-6 2.424242E-9 -2.218973E-5 5.716695E-7 2.857477E-4 2.525253E-9 -4.445039E-5 2.193254E-7 1.378195E-3 2.626263E-9 -5.528995E-5 -1.284104E-7 -5.465078E-4 2.727273E-9 -3.362332E-5 -4.630303E-7 -1.105848E-2 2.828283E-9 4.561346E-5 -7.976502E-7 -1.074234E-2 2.929293E-9 2.728877E-4 -1.132270E-6 1.741756E-2 3.030303E-9 8.075946E-4 -6.659691E-6 1.271295E-1 3.131313E-9 2.059644E-3 -2.430365E-5 4.271296E-1 3.232323E-9 8.274152E-4 -3.825601E-5 7.894012E-1 3.333333E-9 -5.683905E-3 -4.436373E-5 1.284000E+0 3.434343E-9 -1.372651E-2 -4.965264E-5 1.729228E+0 3.535354E-9 -2.474163E-2 -5.335206E-5 2.078621E+0 3.636364E-9 -2.049708E-3 -5.555660E-5 2.365940E+0 3.737374E-9 8.056582E-2 -5.510357E-5 2.542907E+0 3.838384E-9 2.389956E-1 8.450535E-6 2.681929E+0 3.939394E-9 5.211223E-1 1.749590E-4 2.759040E+0 4.040404E-9 8.115972E-1 4.813153E-4 2.820221E+0 4.141414E-9 1.114595E+0 9.974431E-4 2.857506E+0 4.242424E-9 1.381604E+0 1.604489E-3 2.888451E+0 4.343434E-9 1.598915E+0 2.337088E-3 2.910644E+0 4.444444E-9 1.790827E+0 1.832704E-3 2.929078E+0 4.545455E-9 1.950414E+0 -2.460231E-4 2.942730E+0 4.646465E-9 2.080924E+0 -4.865348E-3 2.955529E+0 4.747475E-9 2.177301E+0 -1.246711E-2 2.967327E+0 4.848485E-9 2.252840E+0 -2.091507E-2 2.977095E+0 4.949495E-9 2.305804E+0 -3.027974E-2 2.984665E+0 5.050505E-9 2.348784E+0 -2.075458E-2 2.991169E+0 5.151515E-9 2.381779E+0 7.660390E-3 2.996606E+0 5.252525E-9 2.407456E+0 7.206334E-2 3.001096E+0 5.353535E-9 2.426375E+0 1.696860E-1 3.004711E+0 5.454545E-9 2.442830E+0 3.043393E-1 3.008326E+0 5.555556E-9 2.457184E+0 4.705374E-1 3.011941E+0 5.656566E-9 2.469276E+0 6.292508E-1 3.015557E+0 5.757576E-9 2.479589E+0 7.820833E-1 3.019172E+0 5.858586E-9 2.488030E+0 9.183764E-1 3.022175E+0 5.959596E-9 2.495117E+0 1.042693E+0 3.024734E+0 6.060606E-9 2.501220E+0 1.158197E+0 3.026584E+0 6.161616E-9 2.506667E+0 1.267826E+0 3.027960E+0 6.262626E-9 2.510972E+0 1.365493E+0 3.029336E+0 6.363636E-9 2.514576E+0 1.455829E+0 3.030713E+0 6.464646E-9 2.518180E+0 1.535160E+0 3.032089E+0 6.565657E-9 2.521783E+0 1.608302E+0 3.033465E+0 6.666667E-9 2.525387E+0 1.667714E+0 3.034841E+0 6.767677E-9 2.528991E+0 1.720053E+0 3.036217E+0 6.868687E-9 2.532595E+0 1.763221E+0 3.037304E+0 6.969697E-9 2.536199E+0 1.802073E+0 3.038254E+0 7.070707E-9 2.539056E+0 1.831588E+0 3.038870E+0 7.171717E-9 2.541592E+0 1.857102E+0 3.039342E+0 7.272727E-9 2.543061E+0 1.880382E+0 3.039815E+0 7.373737E-9 2.544115E+0 1.902792E+0 3.040287E+0 7.474747E-9 2.545169E+0 1.918402E+0 3.040759E+0 7.575758E-9 2.546223E+0 1.931623E+0 3.041232E+0 7.676768E-9 2.547277E+0 1.942409E+0 3.041704E+0 7.777778E-9 2.548331E+0 1.952426E+0 3.042177E+0 7.878788E-9 2.549384E+0 1.960436E+0 3.042531E+0 7.979798E-9 2.550438E+0 1.967879E+0 3.042853E+0 8.080808E-9 2.551265E+0 1.974464E+0 3.043038E+0 8.181818E-9 2.552034E+0 1.980834E+0 3.043190E+0 8.282828E-9 2.552480E+0 1.987204E+0 3.043342E+0 8.383838E-9 2.552855E+0 1.993574E+0 3.043494E+0 8.484848E-9 2.553230E+0 1.999944E+0 3.043646E+0 8.585859E-9 2.553605E+0 2.006315E+0 3.043798E+0 8.686869E-9 2.553979E+0 2.009799E+0 3.043950E+0 8.787879E-9 2.554354E+0 2.012813E+0 3.044102E+0 8.888889E-9 2.554729E+0 2.015319E+0 3.044215E+0 8.989899E-9 2.555104E+0 2.017755E+0 3.044322E+0 9.090909E-9 2.555376E+0 2.019761E+0 3.044385E+0 9.191919E-9 2.555637E+0 2.021718E+0 3.044443E+0 9.292929E-9 2.555753E+0 2.023300E+0 3.044501E+0 9.393939E-9 2.555856E+0 2.024849E+0 3.044559E+0 9.494949E-9 2.555959E+0 2.026397E+0 3.044617E+0 9.595960E-9 2.556062E+0 2.027946E+0 3.044674E+0 9.696970E-9 2.556166E+0 2.029495E+0 3.044732E+0 9.797980E-9 2.556269E+0 2.031044E+0 3.044790E+0 9.898990E-9 2.556372E+0 2.032593E+0 3.044848E+0 1.000000E-8 2.556475E+0 2.034142E+0 3.044906E+0 | |[End data_o_non_inv | |====================================================================== [End]