|*************************************************************************** | Fairchild Semiconductor Corporation | Digital Logic Group | IBIS Model of 74LCX652MTC | 24-Lead TSSOP Package |*************************************************************************** | | [IBIS ver] 2.1 [File name] lcx652mtc_300.ibs [File Rev] 3.2 [Date] January 27 '98 [Source] SPICE-to-IBIS translation | (Bench correlated model, bulk resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and perfor ... [Copyright] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved | |************************************************************************ | Component LCX652 |************************************************************************ | [Component] LCX652 [Manufacturer] Fairchild Semiconductor Corp [Package] |variable typ min max R_pkg 0.1 0.1 0.08 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | [Pin] signal_name model_name R_pin L_pin C_pin 1 CPAB cntrl NA 1.65n 0.10p 2 SAB cntrl NA 1.59n 0.10p 3 OEAB cntrl NA 1.54n 0.10p 4 A0 data_o NA 1.49n 0.10p 5 A1 data_o NA 1.44n 0.10p 6 A2 data_o NA 1.37n 0.10p 7 A3 data_o NA 1.37n 0.10p 8 A4 data_o NA 1.44n 0.10p 9 A5 data_o NA 1.49n 0.10p 10 A6 data_o NA 1.54n 0.10p 11 A7 data_o NA 1.59n 0.10p 12 GND GND NA 1.65n 0.10p 13 B7 data_o NA 1.65n 0.10p 14 B6 data_o NA 1.59n 0.10p 15 B5 data_o NA 1.54n 0.10p 16 B4 data_o NA 1.49n 0.10p 17 B3 data_o NA 1.44n 0.10p 18 B2 data_o NA 1.37n 0.10p 19 B1 data_o NA 1.37n 0.10p 20 B0 data_o NA 1.44n 0.10p 21 OEBA* cntrl NA 1.49n 0.10p 22 SBA cntrl NA 1.54n 0.10p 23 CPBA cntrl NA 1.59n 0.10p 24 VCC POWER NA 1.65n 0.10p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 7.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -8.0870E-01 -8.0030E-01 -8.2210E-01 -3.2000 -7.7460E-01 -7.6720E-01 -7.8690E-01 -3.1000 -7.4050E-01 -7.3410E-01 -7.5160E-01 -3.0000 -7.0640E-01 -7.0110E-01 -7.1640E-01 -2.9000 -6.7240E-01 -6.6820E-01 -6.8120E-01 -2.8000 -6.3850E-01 -6.3530E-01 -6.4610E-01 -2.7000 -6.0460E-01 -6.0250E-01 -6.1100E-01 -2.6000 -5.7080E-01 -5.6980E-01 -5.7600E-01 -2.5000 -5.3710E-01 -5.3720E-01 -5.4100E-01 -2.4000 -5.0350E-01 -5.0470E-01 -5.0610E-01 -2.3000 -4.6990E-01 -4.7230E-01 -4.7130E-01 -2.2000 -4.3650E-01 -4.4000E-01 -4.3660E-01 -2.1000 -4.0320E-01 -4.0780E-01 -4.0190E-01 -2.0000 -3.7000E-01 -3.7580E-01 -3.6740E-01 -1.9000 -3.3700E-01 -3.4390E-01 -3.3300E-01 -1.8000 -3.0420E-01 -3.1220E-01 -2.9880E-01 -1.7000 -2.7150E-01 -2.8070E-01 -2.6470E-01 -1.6000 -2.3910E-01 -2.4940E-01 -2.3090E-01 -1.5000 -2.0700E-01 -2.1840E-01 -1.9730E-01 -1.4000 -1.7520E-01 -1.8770E-01 -1.6410E-01 -1.3000 -1.4380E-01 -1.5730E-01 -1.3140E-01 -1.2000 -1.1300E-01 -1.2750E-01 -9.9240E-02 -1.1000 -8.3000E-02 -9.8260E-02 -6.8080E-02 -1.0000 -5.4240E-02 -7.0010E-02 -3.8760E-02 -0.9000 -2.7990E-02 -4.3340E-02 -1.4790E-02 -0.8000 -8.6790E-03 -2.0000E-02 -5.7030E-03 -0.7000 -2.4850E-03 -5.0840E-03 -2.5100E-03 -0.6000 -7.2670E-04 -1.0810E-03 -6.1030E-04 -0.5000 -1.0470E-04 -2.0710E-04 -5.5400E-05 -0.4000 -8.3250E-06 -2.4000E-05 -2.4600E-06 -0.3000 -4.4230E-07 -1.9790E-06 -6.3830E-08 -0.2000 -1.6220E-08 -1.1470E-07 -1.1350E-09 -0.1000 -4.1210E-10 -4.5070E-09 -1.4340E-11 0.0000 1.071e-25 2.108e-24 3.622e-27 0.1000 9.3630E-12 2.2600E-10 5.4220E-13 0.2000 1.3850E-11 2.0380E-09 9.6190E-13 0.3000 1.5400E-10 2.3770E-08 1.3810E-12 0.4000 5.6430E-09 8.4480E-08 3.1250E-12 0.5000 4.9700E-08 1.6400E-07 1.9560E-10 0.6000 1.2580E-07 2.5090E-07 1.4070E-08 0.7000 2.1240E-07 3.4140E-07 7.9340E-08 0.8000 3.0320E-07 4.3390E-07 1.6470E-07 0.9000 3.9640E-07 5.2790E-07 2.5580E-07 1.0000 4.9090E-07 6.2280E-07 3.4960E-07 1.1000 5.8630E-07 7.1840E-07 4.4470E-07 1.2000 6.8240E-07 8.1450E-07 5.4080E-07 1.3000 7.7900E-07 9.1110E-07 6.3750E-07 1.4000 8.7600E-07 1.0080E-06 7.3470E-07 1.5000 9.7330E-07 1.1050E-06 8.3220E-07 1.6000 1.0710E-06 1.2030E-06 9.2990E-07 1.7000 1.1690E-06 1.3000E-06 1.0280E-06 1.8000 1.2670E-06 1.3980E-06 1.1260E-06 1.9000 1.3650E-06 1.4960E-06 1.2240E-06 2.0000 1.4630E-06 1.5940E-06 1.3230E-06 2.1000 1.5610E-06 1.6920E-06 1.4210E-06 2.2000 1.6600E-06 1.7900E-06 1.5200E-06 2.3000 1.7580E-06 1.8890E-06 1.6190E-06 2.4000 1.8570E-06 1.9870E-06 1.7180E-06 2.5000 1.9550E-06 2.0860E-06 1.8160E-06 2.6000 2.0540E-06 2.1840E-06 1.9150E-06 2.7000 2.1530E-06 2.2830E-06 2.0140E-06 2.8000 2.2520E-06 2.3810E-06 2.1130E-06 2.9000 2.3510E-06 2.4800E-06 2.2130E-06 3.0000 2.4500E-06 2.5790E-06 2.3120E-06 3.1000 2.5490E-06 2.6780E-06 2.4110E-06 3.2000 2.6480E-06 2.7770E-06 2.5100E-06 3.3000 2.7470E-06 2.8760E-06 2.6090E-06 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | End [Model] cntrl | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type I/O Polarity Non-Inverting Enable Active-Low Vinl =8.0000E-01 Vinh =2.0000E+00 Vmeas =1.5000E+00 Cref =5.0000E-11 Rref =5.0000E+02 Vref = 0.000 C_comp 8.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -6.4000E-02 -4.8000E-02 -8.4000E-02 -3.1000 -6.3000E-02 -4.7000E-02 -8.3000E-02 -2.9000 -6.1000E-02 -4.5000E-02 -8.1000E-02 -2.7000 -6.0000E-02 -4.4000E-02 -7.9000E-02 -2.5000 -5.8000E-02 -4.3000E-02 -7.7000E-02 -2.3000 -5.5800E-02 -4.1400E-02 -7.4600E-02 -2.1000 -5.4900E-02 -4.0300E-02 -7.2900E-02 -1.9000 -5.3200E-02 -3.8900E-02 -7.0700E-02 -1.7000 -5.1300E-02 -3.7500E-02 -6.8600E-02 -1.5000 -4.9600E-02 -3.6000E-02 -6.6800E-02 -1.0000 -6.0540E-02 -3.7500E-02 -1.0208E-01 -0.9000 -7.2490E-02 -4.3120E-02 -1.0509E-01 -0.8000 -7.3020E-02 -4.9500E-02 -9.7970E-02 -0.7000 -6.7284E-02 -4.8565E-02 -8.8536E-02 -0.6000 -5.9220E-02 -4.3840E-02 -7.7847E-02 -0.5000 -5.0065E-02 -3.7174E-02 -6.5797E-02 -0.4000 -4.0324E-02 -2.9875E-02 -5.3095E-02 -0.3000 -3.0389E-02 -2.2406E-02 -4.0130E-02 -0.2000 -2.0340E-02 -1.4900E-02 -2.6950E-02 -0.1000 -1.0200E-02 -7.4220E-03 -1.3570E-02 0.0000 2.7566E-10 7.0000E-14 9.0000E-13 0.1000 9.9580E-03 7.1500E-03 1.3390E-02 0.2000 1.9380E-02 1.3850E-02 2.6210E-02 0.3000 2.8280E-02 2.0090E-02 3.8440E-02 0.4000 3.6630E-02 2.5890E-02 5.0070E-02 0.5000 4.4450E-02 3.1250E-02 6.1080E-02 0.6000 5.1720E-02 3.6170E-02 7.1460E-02 0.7000 5.8460E-02 4.0660E-02 8.1200E-02 0.8000 6.4660E-02 4.4720E-02 9.0280E-02 0.9000 7.0320E-02 4.8369E-02 9.8680E-02 1.0000 7.5440E-02 5.1599E-02 1.0640E-01 1.1000 8.0009E-02 5.4429E-02 1.1340E-01 1.2000 8.4029E-02 5.6849E-02 1.1960E-01 1.3000 8.7489E-02 5.8869E-02 1.2510E-01 1.4000 9.0389E-02 6.0509E-02 1.2970E-01 1.5000 9.2719E-02 6.1789E-02 1.3340E-01 1.6000 9.4539E-02 6.2779E-02 1.3630E-01 1.7000 9.5929E-02 6.3529E-02 1.3860E-01 1.8000 9.6979E-02 6.4109E-02 1.4020E-01 1.9000 9.7789E-02 6.4559E-02 1.4150E-01 2.0000 9.8419E-02 6.4918E-02 1.4250E-01 2.1000 9.8928E-02 6.5208E-02 1.4320E-01 2.2000 9.9348E-02 6.5458E-02 1.4380E-01 2.3000 9.9698E-02 6.5668E-02 1.4440E-01 2.4000 9.9998E-02 6.5858E-02 1.4480E-01 2.5000 1.0030E-01 6.6018E-02 1.4520E-01 2.6000 1.0050E-01 6.6168E-02 1.4550E-01 2.7000 1.0070E-01 6.6308E-02 1.4580E-01 2.8000 1.0090E-01 6.6438E-02 1.4610E-01 2.9000 1.0110E-01 6.6558E-02 1.4640E-01 3.0000 1.0130E-01 6.6667E-02 1.4660E-01 3.1000 1.0150E-01 6.6777E-02 1.4690E-01 3.2000 1.0160E-01 6.6877E-02 1.4710E-01 3.3000 1.0180E-01 6.6977E-02 1.4730E-01 3.4000 1.0190E-01 6.7070E-02 1.4750E-01 3.5000 1.0210E-01 6.7190E-02 1.4770E-01 3.6000 1.0220E-01 6.7320E-02 1.4790E-01 3.7000 1.0230E-01 6.7480E-02 1.4810E-01 3.8000 1.0250E-01 6.7730E-02 1.4830E-01 3.9000 1.0260E-01 6.8280E-02 1.4850E-01 4.0000 1.0280E-01 6.9090E-02 1.4870E-01 4.1000 1.0310E-01 7.0040E-02 1.4890E-01 4.2000 1.0360E-01 7.1030E-02 1.4910E-01 4.3000 1.0470E-01 7.2010E-02 1.4930E-01 4.5000 1.0760E-01 7.3810E-02 1.5000E-01 4.7000 1.1080E-01 7.5260E-02 1.5310E-01 4.9000 1.1380E-01 7.6400E-02 1.5820E-01 5.1000 1.1650E-01 7.7480E-02 1.6350E-01 5.3000 1.1880E-01 7.8760E-02 1.6880E-01 5.5000 1.2120E-01 8.0180E-02 1.7390E-01 5.7000 1.2410E-01 8.1450E-02 1.7890E-01 5.9000 1.2750E-01 8.0580E-02 1.8410E-01 6.1000 1.3130E-01 8.0420E-02 1.9010E-01 6.6000 1.3660E-01 8.8770E-02 2.1050E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 8.9824E-02 7.5084E-02 1.1619E-01 -3.1000 9.6844E-02 7.7224E-02 2.3849E-01 -2.9000 2.1299E-01 1.0309E-01 3.0799E-01 -2.7000 2.5269E-01 1.7659E-01 3.4519E-01 -2.5000 2.6549E-01 1.8989E-01 3.5869E-01 -2.3000 2.6359E-01 1.8980E-01 3.5279E-01 -2.1000 2.4940E-01 1.8170E-01 3.2720E-01 -1.9000 2.2550E-01 1.6550E-01 2.9800E-01 -1.7000 2.0130E-01 1.4660E-01 2.6840E-01 -1.5000 1.7710E-01 1.2790E-01 2.3840E-01 -1.0000 1.1710E-01 8.2576E-02 1.6170E-01 -0.9000 1.0520E-01 7.3807E-02 1.4620E-01 -0.8000 9.3376E-02 6.5157E-02 1.3060E-01 -0.7000 8.1577E-02 5.6627E-02 1.1470E-01 -0.6000 6.9717E-02 4.8167E-02 9.8596E-02 -0.5000 5.7777E-02 3.9757E-02 8.2337E-02 -0.4000 4.5887E-02 3.1397E-02 6.5967E-02 -0.3000 3.4117E-02 2.3167E-02 4.9507E-02 -0.2000 2.2517E-02 1.5157E-02 3.2997E-02 -0.1000 1.1127E-02 7.4203E-03 1.6477E-02 0.0000 0.000 0.000 0.000 0.1000 -1.0700E-02 -7.0500E-03 -1.6020E-02 0.2000 -2.0860E-02 -1.3720E-02 -3.1240E-02 0.3000 -3.0490E-02 -2.0020E-02 -4.5650E-02 0.4000 -3.9600E-02 -2.5940E-02 -5.9270E-02 0.5000 -4.8180E-02 -3.1480E-02 -7.2120E-02 0.6000 -5.6230E-02 -3.6650E-02 -8.4190E-02 0.7000 -6.3780E-02 -4.1440E-02 -9.5510E-02 0.8000 -7.0800E-02 -4.5870E-02 -1.0610E-01 0.9000 -7.7320E-02 -4.9930E-02 -1.1590E-01 1.0000 -8.3330E-02 -5.3620E-02 -1.2500E-01 1.1000 -8.8830E-02 -5.6940E-02 -1.3340E-01 1.2000 -9.3840E-02 -5.9900E-02 -1.4110E-01 1.3000 -9.8350E-02 -6.2500E-02 -1.4810E-01 1.4000 -1.0240E-01 -6.4750E-02 -1.5440E-01 1.5000 -1.0590E-01 -6.6650E-02 -1.6000E-01 1.6000 -1.0900E-01 -6.8210E-02 -1.6500E-01 1.7000 -1.1160E-01 -6.9460E-02 -1.6940E-01 1.8000 -1.1380E-01 -7.0420E-02 -1.7320E-01 1.9000 -1.1560E-01 -7.1160E-02 -1.7640E-01 2.0000 -1.1700E-01 -7.1740E-02 -1.7920E-01 2.1000 -1.1830E-01 -7.2230E-02 -1.8150E-01 2.2000 -1.1930E-01 -7.2650E-02 -1.8360E-01 2.3000 -1.2030E-01 -7.3030E-02 -1.8550E-01 2.4000 -1.2120E-01 -7.3390E-02 -1.8710E-01 2.5000 -1.2200E-01 -7.3740E-02 -1.8860E-01 2.6000 -1.2280E-01 -7.4070E-02 -1.9000E-01 2.7000 -1.2360E-01 -7.4400E-02 -1.9130E-01 2.8000 -1.2430E-01 -7.4710E-02 -1.9250E-01 2.9000 -1.2500E-01 -7.5020E-02 -1.9360E-01 3.0000 -1.2570E-01 -7.5330E-02 -1.9460E-01 3.1000 -1.2630E-01 -7.5620E-02 -1.9550E-01 3.2000 -1.2700E-01 -7.5920E-02 -1.9640E-01 3.3000 -1.2760E-01 -7.6200E-02 -1.9730E-01 3.4000 -1.2820E-01 -7.6530E-02 -1.9810E-01 3.5000 -1.2870E-01 -7.7140E-02 -1.9880E-01 3.6000 -1.2930E-01 -7.9040E-02 -1.9950E-01 3.7000 -1.2990E-01 -8.6050E-02 -2.0020E-01 3.8000 -1.3060E-01 -1.0820E-01 -2.0090E-01 3.9000 -1.3220E-01 -1.4960E-01 -2.0150E-01 4.0000 -1.3600E-01 -2.0360E-01 -2.0210E-01 4.1000 -1.4640E-01 -2.6300E-01 -2.0280E-01 4.2000 -1.7640E-01 -3.2450E-01 -2.0440E-01 4.3000 -2.2670E-01 -3.8740E-01 -2.0840E-01 4.5000 -3.4870E-01 -5.1550E-01 -2.2910E-01 4.7000 -4.7810E-01 -6.4590E-01 -3.2690E-01 4.9000 -6.1070E-01 -7.7780E-01 -4.5640E-01 5.1000 -7.4520E-01 -9.1080E-01 -5.9130E-01 5.3000 -8.8100E-01 -1.0440E+00 -7.2870E-01 5.5000 -1.0170E+00 -1.1790E+00 -8.6760E-01 5.7000 -1.1550E+00 -1.3140E+00 -1.0070E+00 5.9000 -1.2930E+00 -1.4490E+00 -1.1480E+00 6.1000 -1.4310E+00 -1.5850E+00 -1.2890E+00 6.6000 -1.7780E+00 -1.9260E+00 -1.6430E+00 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -1.6370E+00 -1.6380E+00 -1.6420E+00 -3.2000 -1.5670E+00 -1.5700E+00 -1.5710E+00 -3.1000 -1.4980E+00 -1.5020E+00 -1.5000E+00 -3.0000 -1.4290E+00 -1.4340E+00 -1.4300E+00 -2.9000 -1.3600E+00 -1.3670E+00 -1.3590E+00 -2.8000 -1.2910E+00 -1.2990E+00 -1.2880E+00 -2.7000 -1.2220E+00 -1.2320E+00 -1.2180E+00 -2.6000 -1.1530E+00 -1.1640E+00 -1.1480E+00 -2.5000 -1.0850E+00 -1.0970E+00 -1.0770E+00 -2.4000 -1.0160E+00 -1.0300E+00 -1.0070E+00 -2.3000 -9.4820E-01 -9.6360E-01 -9.3740E-01 -2.2000 -8.7990E-01 -8.9680E-01 -8.6740E-01 -2.1000 -8.1190E-01 -8.3020E-01 -7.9760E-01 -2.0000 -7.4400E-01 -7.6380E-01 -7.2790E-01 -1.9000 -6.7630E-01 -6.9760E-01 -6.5850E-01 -1.8000 -6.0900E-01 -6.3170E-01 -5.8930E-01 -1.7000 -5.4190E-01 -5.6610E-01 -5.2040E-01 -1.6000 -4.7530E-01 -5.0090E-01 -4.5190E-01 -1.5000 -4.0910E-01 -4.3620E-01 -3.8380E-01 -1.4000 -3.4350E-01 -3.7200E-01 -3.1640E-01 -1.3000 -2.7870E-01 -3.0850E-01 -2.4980E-01 -1.2000 -2.1500E-01 -2.4600E-01 -1.8440E-01 -1.1000 -1.5280E-01 -1.8470E-01 -1.2110E-01 -1.0000 -9.3860E-02 -1.2560E-01 -6.3320E-02 -0.9000 -4.4010E-02 -7.1780E-02 -2.4310E-02 -0.8000 -1.4530E-02 -3.0640E-02 -1.0430E-02 -0.7000 -4.5860E-03 -8.7550E-03 -4.6240E-03 -0.6000 -1.3500E-03 -2.0100E-03 -1.1330E-03 -0.5000 -1.9530E-04 -3.8650E-04 -1.0330E-04 -0.4000 -1.5530E-05 -4.4820E-05 -4.5860E-06 -0.3000 -8.2490E-07 -3.6950E-06 -1.1900E-07 -0.2000 -3.0280E-08 -2.1410E-07 -2.1650E-09 -0.1000 -8.1340E-10 -8.4640E-09 -7.6030E-11 0.0000 -4.3660E-11 -5.4780E-11 -4.7700E-11 0.1000 -2.4640E-11 3.0670E-10 -4.5060E-11 0.2000 -1.7020E-11 2.1910E-09 -4.2650E-11 0.3000 1.2980E-10 2.4280E-08 -4.0240E-11 0.4000 5.7550E-09 8.5270E-08 -3.6480E-11 0.5000 5.0180E-08 1.6490E-07 1.6370E-10 0.6000 1.2640E-07 2.5180E-07 1.4280E-08 0.7000 2.1300E-07 3.4230E-07 7.9760E-08 0.8000 3.0390E-07 4.3490E-07 1.6510E-07 0.9000 3.9710E-07 5.2890E-07 2.5630E-07 1.0000 4.9160E-07 6.2380E-07 3.5010E-07 1.1000 5.8700E-07 7.1940E-07 4.4520E-07 1.2000 6.8310E-07 8.1560E-07 5.4130E-07 1.3000 7.7970E-07 9.1210E-07 6.3800E-07 1.4000 8.7670E-07 1.0090E-06 7.3520E-07 1.5000 9.7400E-07 1.1060E-06 8.3270E-07 1.6000 1.0720E-06 1.2040E-06 9.3040E-07 1.7000 1.1690E-06 1.3010E-06 1.0280E-06 1.8000 1.2670E-06 1.3990E-06 1.1270E-06 1.9000 1.3650E-06 1.4970E-06 1.2250E-06 2.0000 1.4640E-06 1.5950E-06 1.3230E-06 2.1000 1.5620E-06 1.6930E-06 1.4220E-06 2.2000 1.6600E-06 1.7910E-06 1.5210E-06 2.3000 1.7590E-06 1.8900E-06 1.6190E-06 2.4000 1.8570E-06 1.9880E-06 1.7180E-06 2.5000 1.9560E-06 2.0870E-06 1.8170E-06 2.6000 2.0550E-06 2.1850E-06 1.9160E-06 2.7000 2.1540E-06 2.2840E-06 2.0150E-06 2.8000 2.2530E-06 2.3830E-06 2.1140E-06 2.9000 2.3510E-06 2.4810E-06 2.2130E-06 3.0000 2.4500E-06 2.5800E-06 2.3120E-06 3.1000 2.5490E-06 2.6790E-06 2.4110E-06 3.2000 2.6480E-06 2.7780E-06 2.5110E-06 3.3000 2.7470E-06 2.8770E-06 2.6100E-06 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | [Ramp] | variable typ min max dV/dt_r 1.7292/2.0335n 1.4382/2.5494n 1.9812/1.5312n dV/dt_f 1.6577/2.6734n 1.3371/3.3205n 1.9216/2.1711n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 0.000 0.000 0.000 2.0000E-10 7.7000E-06 -8.2575E-06 3.2970E-05 4.0000E-10 -1.6575E-05 2.5215E-05 -4.7830E-04 6.0000E-10 1.1000E-05 -7.7940E-05 2.5320E-03 8.0000E-10 6.1280E-03 -3.6080E-04 1.9740E-01 1.0000E-09 1.3907E-03 4.6100E-05 7.9100E-01 1.2000E-09 2.0010E-01 2.5940E-03 1.3130E+00 1.4000E-09 4.5420E-01 -1.2875E-03 1.4810E+00 1.6000E-09 7.4090E-01 -3.1235E-02 1.6125E+00 1.8000E-09 9.2375E-01 4.6762E-02 1.7750E+00 2.0000E-09 1.0254E+00 2.1925E-01 1.9805E+00 2.2000E-09 1.1415E+00 3.7025E-01 2.2220E+00 2.4000E-09 1.3020E+00 4.8805E-01 2.4740E+00 2.6000E-09 1.5010E+00 5.6680E-01 2.6970E+00 2.8000E-09 1.7497E+00 6.6273E-01 2.8540E+00 3.0000E-09 1.9460E+00 7.6380E-01 2.9420E+00 3.2000E-09 2.0930E+00 8.4700E-01 3.0060E+00 3.4000E-09 2.2435E+00 9.8710E-01 3.0640E+00 3.6000E-09 2.3510E+00 1.1300E+00 3.1010E+00 3.8000E-09 2.4520E+00 1.2735E+00 3.1350E+00 4.0000E-09 2.5155E+00 1.4155E+00 3.1580E+00 4.2000E-09 2.5860E+00 1.5823E+00 3.1840E+00 4.4000E-09 2.6355E+00 1.7260E+00 3.2020E+00 4.6000E-09 2.6600E+00 1.8110E+00 3.2110E+00 4.8000E-09 2.6835E+00 1.8715E+00 3.2205E+00 5.0000E-09 2.7065E+00 1.9425E+00 3.2300E+00 5.2000E-09 2.7285E+00 2.0095E+00 3.2390E+00 5.4000E-09 2.7500E+00 2.0670E+00 3.2480E+00 5.6000E-09 2.7685E+00 2.1195E+00 3.2545E+00 5.8000E-09 2.7780E+00 2.1430E+00 3.2590E+00 6.0000E-09 2.7865E+00 2.1655E+00 3.2625E+00 6.2000E-09 2.7975E+00 2.1945E+00 3.2675E+00 6.4000E-09 2.8070E+00 2.2165E+00 3.2710E+00 6.6000E-09 2.8150E+00 2.2375E+00 3.2745E+00 6.8000E-09 2.8225E+00 2.2560E+00 3.2775E+00 7.0000E-09 2.8290E+00 2.2720E+00 3.2805E+00 7.2000E-09 2.8355E+00 2.2870E+00 3.2830E+00 7.4000E-09 2.8420E+00 2.3030E+00 3.2860E+00 7.6000E-09 2.8480E+00 2.3175E+00 3.2885E+00 7.8000E-09 2.8510E+00 2.3250E+00 3.2890E+00 8.0000E-09 2.8540E+00 2.3325E+00 3.2905E+00 8.2000E-09 2.8580E+00 2.3415E+00 3.2925E+00 8.4000E-09 2.8615E+00 2.3490E+00 3.2940E+00 8.6000E-09 2.8650E+00 2.3570E+00 3.2950E+00 8.8000E-09 2.8675E+00 2.3635E+00 3.2960E+00 9.0000E-09 2.8705E+00 2.3705E+00 3.2975E+00 9.2000E-09 2.8730E+00 2.3765E+00 3.2985E+00 9.4000E-09 2.8755E+00 2.3815E+00 3.2995E+00 9.6000E-09 2.8780E+00 2.3877E+00 3.3003E+00 9.8000E-09 2.8805E+00 2.3935E+00 3.3010E+00 1.0000E-08 2.8820E+00 2.3970E+00 3.3020E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 4.2180E-01 5.9720E-01 3.1180E-01 2.0000E-10 4.2180E-01 5.9720E-01 3.1185E-01 4.0000E-10 4.2175E-01 5.9730E-01 3.1125E-01 6.0000E-10 4.2177E-01 5.9713E-01 3.3013E-01 8.0000E-10 4.2850E-01 5.9680E-01 1.1170E+00 1.0000E-09 5.6003E-01 5.9737E-01 2.7207E+00 1.2000E-09 1.6360E+00 6.0060E-01 3.3600E+00 1.4000E-09 2.5505E+00 6.0450E-01 3.4150E+00 1.6000E-09 3.0840E+00 6.9185E-01 3.4365E+00 1.8000E-09 3.2175E+00 1.5635E+00 3.4470E+00 2.0000E-09 3.2370E+00 2.5275E+00 3.4615E+00 2.2000E-09 3.2445E+00 2.9230E+00 3.4855E+00 2.4000E-09 3.2520E+00 3.0685E+00 3.5105E+00 2.6000E-09 3.2610E+00 3.0980E+00 3.5285E+00 2.8000E-09 3.2700E+00 3.1080E+00 3.5420E+00 3.0000E-09 3.2760E+00 3.1070E+00 3.5510E+00 3.2000E-09 3.2800E+00 3.1010E+00 3.5525E+00 3.4000E-09 3.2825E+00 3.0930E+00 3.5550E+00 3.6000E-09 3.2845E+00 3.0850E+00 3.5580E+00 3.8000E-09 3.2865E+00 3.0770E+00 3.5610E+00 4.0000E-09 3.2885E+00 3.0705E+00 3.5635E+00 4.2000E-09 3.2897E+00 3.0673E+00 3.5650E+00 4.4000E-09 3.2910E+00 3.0635E+00 3.5660E+00 4.6000E-09 3.2920E+00 3.0620E+00 3.5670E+00 4.8000E-09 3.2920E+00 3.0605E+00 3.5685E+00 5.0000E-09 3.2930E+00 3.0585E+00 3.5695E+00 5.2000E-09 3.2935E+00 3.0570E+00 3.5700E+00 5.4000E-09 3.2940E+00 3.0557E+00 3.5700E+00 5.6000E-09 3.2945E+00 3.0545E+00 3.5710E+00 5.8000E-09 3.2950E+00 3.0540E+00 3.5720E+00 6.0000E-09 3.2950E+00 3.0530E+00 3.5725E+00 6.2000E-09 3.2955E+00 3.0525E+00 3.5730E+00 6.4000E-09 3.2960E+00 3.0520E+00 3.5730E+00 6.6000E-09 3.2960E+00 3.0515E+00 3.5730E+00 6.8000E-09 3.2960E+00 3.0510E+00 3.5735E+00 7.0000E-09 3.2965E+00 3.0505E+00 3.5740E+00 7.2000E-09 3.2970E+00 3.0500E+00 3.5740E+00 7.4000E-09 3.2970E+00 3.0500E+00 3.5740E+00 7.6000E-09 3.2970E+00 3.0495E+00 3.5745E+00 7.8000E-09 3.2970E+00 3.0490E+00 3.5750E+00 8.0000E-09 3.2970E+00 3.0490E+00 3.5750E+00 8.2000E-09 3.2980E+00 3.0490E+00 3.5750E+00 8.4000E-09 3.2980E+00 3.0490E+00 3.5750E+00 8.6000E-09 3.2980E+00 3.0480E+00 3.5750E+00 8.8000E-09 3.2980E+00 3.0480E+00 3.5755E+00 9.0000E-09 3.2980E+00 3.0480E+00 3.5760E+00 9.2000E-09 3.2980E+00 3.0480E+00 3.5760E+00 9.4000E-09 3.2980E+00 3.0480E+00 3.5760E+00 9.6000E-09 3.2980E+00 3.0480E+00 3.5760E+00 9.8000E-09 3.2980E+00 3.0475E+00 3.5760E+00 1.0000E-08 3.2980E+00 3.0470E+00 3.5760E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0460E+00 3.5770E+00 2.0000E-10 3.3000E+00 3.0460E+00 3.5770E+00 4.0000E-10 3.2995E+00 3.0460E+00 3.5780E+00 6.0000E-10 3.3040E+00 3.0460E+00 3.5997E+00 8.0000E-10 3.3170E+00 3.0460E+00 3.6230E+00 1.0000E-09 3.3287E+00 3.0510E+00 3.5630E+00 1.2000E-09 3.3450E+00 3.0600E+00 3.4640E+00 1.4000E-09 3.3275E+00 3.0630E+00 3.3270E+00 1.6000E-09 3.2985E+00 3.0725E+00 3.1460E+00 1.8000E-09 3.2665E+00 3.0935E+00 2.9740E+00 2.0000E-09 3.2170E+00 3.0970E+00 2.8100E+00 2.2000E-09 3.1595E+00 3.0915E+00 2.6850E+00 2.4000E-09 3.0930E+00 3.0865E+00 2.5660E+00 2.6000E-09 2.9925E+00 3.0820E+00 2.4080E+00 2.8000E-09 2.8610E+00 3.0783E+00 2.1730E+00 3.0000E-09 2.7370E+00 3.0720E+00 1.9850E+00 3.2000E-09 2.6395E+00 3.0670E+00 1.8420E+00 3.4000E-09 2.5105E+00 3.0565E+00 1.6515E+00 3.6000E-09 2.3835E+00 3.0220E+00 1.4665E+00 3.8000E-09 2.2575E+00 2.9595E+00 1.2855E+00 4.0000E-09 2.1265E+00 2.8930E+00 1.1110E+00 4.2000E-09 1.9603E+00 2.7940E+00 9.3340E-01 4.4000E-09 1.7970E+00 2.6820E+00 7.7055E-01 4.6000E-09 1.7010E+00 2.6150E+00 7.1410E-01 4.8000E-09 1.6040E+00 2.5490E+00 6.6460E-01 5.0000E-09 1.4810E+00 2.4610E+00 6.0450E-01 5.2000E-09 1.3620E+00 2.3750E+00 5.7250E-01 5.4000E-09 1.2203E+00 2.2707E+00 5.3787E-01 5.6000E-09 1.0935E+00 2.1665E+00 5.1040E-01 5.8000E-09 1.0170E+00 2.1050E+00 4.9540E-01 6.0000E-09 9.6170E-01 2.0425E+00 4.8165E-01 6.2000E-09 8.8985E-01 1.9615E+00 4.6890E-01 6.4000E-09 8.2495E-01 1.8825E+00 4.5700E-01 6.6000E-09 7.8455E-01 1.8035E+00 4.4610E-01 6.8000E-09 7.4545E-01 1.7275E+00 4.3600E-01 7.0000E-09 7.1740E-01 1.6520E+00 4.2640E-01 7.2000E-09 6.9475E-01 1.5785E+00 4.1950E-01 7.4000E-09 6.6917E-01 1.4910E+00 4.1137E-01 7.6000E-09 6.4815E-01 1.4065E+00 4.0360E-01 7.8000E-09 6.3570E-01 1.3590E+00 3.9900E-01 8.0000E-09 6.2615E-01 1.3115E+00 3.9470E-01 8.2000E-09 6.1385E-01 1.2525E+00 3.9045E-01 8.4000E-09 6.0205E-01 1.1985E+00 3.8635E-01 8.6000E-09 5.9200E-01 1.1445E+00 3.8230E-01 8.8000E-09 5.8205E-01 1.1000E+00 3.7820E-01 9.0000E-09 5.7350E-01 1.0565E+00 3.7435E-01 9.2000E-09 5.6560E-01 1.0180E+00 3.7150E-01 9.4000E-09 5.5800E-01 9.8600E-01 3.6870E-01 9.6000E-09 5.4960E-01 9.4790E-01 3.6520E-01 9.8000E-09 5.4150E-01 9.1670E-01 3.6160E-01 1.0000E-08 5.3720E-01 8.9850E-01 3.6010E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.9090E+00 2.4720E+00 3.3100E+00 2.0000E-10 2.9090E+00 2.4720E+00 3.3100E+00 4.0000E-10 2.9090E+00 2.4720E+00 3.3110E+00 6.0000E-10 2.9107E+00 2.4720E+00 3.3077E+00 8.0000E-10 2.9090E+00 2.4720E+00 3.2360E+00 1.0000E-09 2.8650E+00 2.4710E+00 2.7713E+00 1.2000E-09 2.7460E+00 2.4610E+00 1.8770E+00 1.4000E-09 2.5505E+00 2.4395E+00 1.1166E+00 1.6000E-09 2.0785E+00 2.3970E+00 4.0375E-01 1.8000E-09 1.4745E+00 2.3245E+00 1.1524E-01 2.0000E-09 9.3170E-01 2.1610E+00 5.5610E-02 2.2000E-09 5.0225E-01 1.9130E+00 4.1780E-02 2.4000E-09 2.4695E-01 1.5675E+00 3.2295E-02 2.6000E-09 1.1168E-01 1.2045E+00 2.3030E-02 2.8000E-09 5.4690E-02 8.3560E-01 1.5010E-02 3.0000E-09 3.7300E-02 6.2180E-01 9.5980E-03 3.2000E-09 3.1565E-02 4.7315E-01 6.4655E-03 3.4000E-09 2.3910E-02 2.9875E-01 5.2505E-03 3.6000E-09 1.7625E-02 2.0605E-01 4.1980E-03 3.8000E-09 1.3955E-02 1.1666E-01 3.5115E-03 4.0000E-09 1.0364E-02 6.9975E-02 3.0015E-03 4.2000E-09 7.5813E-03 3.5853E-02 2.5343E-03 4.4000E-09 5.2135E-03 1.9350E-02 2.3600E-03 4.6000E-09 4.5260E-03 1.8100E-02 2.2620E-03 4.8000E-09 4.1245E-03 1.6840E-02 2.1125E-03 5.0000E-09 3.5955E-03 1.4730E-02 1.9075E-03 5.2000E-09 3.1625E-03 1.2410E-02 1.7335E-03 5.4000E-09 2.6630E-03 1.0171E-02 1.6600E-03 5.6000E-09 2.3780E-03 9.0480E-03 1.5760E-03 5.8000E-09 2.2790E-03 8.3920E-03 1.4800E-03 6.0000E-09 2.1790E-03 7.2750E-03 1.3810E-03 6.2000E-09 2.0235E-03 5.7315E-03 1.2705E-03 6.4000E-09 1.8620E-03 4.4725E-03 1.2395E-03 6.6000E-09 1.7365E-03 4.1885E-03 1.2120E-03 6.8000E-09 1.6795E-03 3.9450E-03 1.1380E-03 7.0000E-09 1.6205E-03 3.5025E-03 1.0420E-03 7.2000E-09 1.5290E-03 2.9690E-03 9.6365E-04 7.4000E-09 1.4050E-03 2.5090E-03 9.4410E-04 7.6000E-09 1.3340E-03 2.3965E-03 9.1470E-04 7.8000E-09 1.3090E-03 2.3340E-03 8.6130E-04 8.0000E-09 1.2815E-03 2.1675E-03 8.0560E-04 8.2000E-09 1.2145E-03 1.9320E-03 7.4625E-04 8.4000E-09 1.1390E-03 1.7400E-03 7.3930E-04 8.6000E-09 1.0815E-03 1.6990E-03 7.3500E-04 8.8000E-09 1.0610E-03 1.6630E-03 6.9325E-04 9.0000E-09 1.0380E-03 1.5670E-03 6.3345E-04 9.2000E-09 9.8445E-04 1.4430E-03 5.8675E-04 9.4000E-09 9.2265E-04 1.3415E-03 5.8595E-04 9.6000E-09 8.7420E-04 1.3123E-03 5.7937E-04 9.8000E-09 8.5770E-04 1.2645E-03 5.2010E-04 1.0000E-08 8.4780E-04 1.1790E-03 4.7690E-04 | | End [Model] data_o | | End [Component] LCX652 | [End]