| | ***************************************************************************** | | Fairchild Semiconductor Corporation | 8-bit LCX Buffer | IBIS Model of 74LCX541WM | 20-LEAD SOIC (SC) Package | | ***************************************************************************** | | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx541wm_300.ibs | [File Rev] 3.3 | [Date] December 1 '98 | [Source] SPICE-to-IBIS translation | | (Bench correlated model, Bulk Resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) | [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | [Copyright] | | | ***************************************************************************** | | COMPONENT: LCX541 | | ***************************************************************************** | [Component] 74LCX541WM Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.12 0.10 0.15 L_pkg 4.42n 3.70n 5.21n C_pkg 0.25p 0.23p 0.41p | | **************************************************************************** | Package parameters for SOIC (SC) 20 Lead including bondwire inductance [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 cntrl 0.15 5.21n 0.41p 2 I0 data_i 0.13 4.42n 0.34p 3 I1 data_i 0.12 3.90n 0.23p 4 I2 data_i 0.10 3.79n 0.23p 5 I3 data_i 0.10 3.70n 0.25p 6 I4 data_i 0.10 3.70n 0.25p 7 I5 data_i 0.10 3.79n 0.23p 8 I6 data_i 0.12 3.90n 0.23p 9 I7 data_i 0.13 4.42n 0.34p 10 GND GND 0.15 5.21n 0.33p 11 O7 data_o 0.15 5.21n 0.41p 12 O6 data_o 0.13 4.42n 0.34p 13 O5 data_o 0.12 3.90n 0.23p 14 O4 data_o 0.10 3.79n 0.23p 15 O3 data_o 0.10 3.70n 0.25p 16 O2 data_o 0.10 3.70n 0.25p 17 O1 data_o 0.10 3.79n 0.23p 18 O0 data_o 0.12 3.90n 0.23p 19 OE2 cntrl 0.13 4.42n 0.34p 20 VCC POWER 0.15 5.21n 0.33p | | ************************************************************************ | Model cntrl | ************************************************************************ [Model] cntrl Model_type Input Polarity Non-Inverting Vinh=2.0000E+00 Vinl=8.0000E-01 C_comp 7.0000pF NA NA | [Temperature Range] 25.0000 85.0000 -40.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V | [GND Clamp] | voltage I(typ) I(min) I(max) -3.3000 -8.0870E-01 -8.0030E-01 -8.2210E-01 -3.2000 -7.7460E-01 -7.6720E-01 -7.8690E-01 -3.1000 -7.4050E-01 -7.3410E-01 -7.5160E-01 -3.0000 -7.0640E-01 -7.0110E-01 -7.1640E-01 -2.9000 -6.7240E-01 -6.6820E-01 -6.8120E-01 -2.8000 -6.3850E-01 -6.3530E-01 -6.4610E-01 -2.7000 -6.0460E-01 -6.0250E-01 -6.1100E-01 -2.6000 -5.7080E-01 -5.6980E-01 -5.7600E-01 -2.5000 -5.3710E-01 -5.3720E-01 -5.4100E-01 -2.4000 -5.0350E-01 -5.0470E-01 -5.0610E-01 -2.3000 -4.6990E-01 -4.7230E-01 -4.7130E-01 -2.2000 -4.3650E-01 -4.4000E-01 -4.3660E-01 -2.1000 -4.0320E-01 -4.0780E-01 -4.0190E-01 -2.0000 -3.7000E-01 -3.7580E-01 -3.6740E-01 -1.9000 -3.3700E-01 -3.4390E-01 -3.3300E-01 -1.8000 -3.0420E-01 -3.1220E-01 -2.9880E-01 -1.7000 -2.7150E-01 -2.8070E-01 -2.6470E-01 -1.6000 -2.3910E-01 -2.4940E-01 -2.3090E-01 -1.5000 -2.0700E-01 -2.1840E-01 -1.9730E-01 -1.4000 -1.7520E-01 -1.8770E-01 -1.6410E-01 -1.3000 -1.4380E-01 -1.5730E-01 -1.3140E-01 -1.2000 -1.1300E-01 -1.2750E-01 -9.9240E-02 -1.1000 -8.3000E-02 -9.8260E-02 -6.8080E-02 -1.0000 -5.4240E-02 -7.0010E-02 -3.8760E-02 -0.9000 -2.7990E-02 -4.3340E-02 -1.4790E-02 -0.8000 -8.6790E-03 -2.0000E-02 -5.7030E-03 -0.7000 -2.4850E-03 -5.0840E-03 -2.5100E-03 -0.6000 -7.2670E-04 -1.0810E-03 -6.1030E-04 -0.5000 -1.0470E-04 -2.0710E-04 -5.5400E-05 -0.4000 -8.3250E-06 -2.4000E-05 -2.4600E-06 -0.3000 -4.4230E-07 -1.9790E-06 -6.3830E-08 -0.2000 -1.6220E-08 -1.1470E-07 -1.1350E-09 -0.1000 -4.1210E-10 -4.5070E-09 -1.4340E-11 0.0000 1.071e-25 2.108e-24 3.622e-27 0.1000 9.3630E-12 2.2600E-10 5.4220E-13 0.2000 1.3850E-11 2.0380E-09 9.6190E-13 0.3000 1.5400E-10 2.3770E-08 1.3810E-12 0.4000 5.6430E-09 8.4480E-08 3.1250E-12 0.5000 4.9700E-08 1.6400E-07 1.9560E-10 0.6000 1.2580E-07 2.5090E-07 1.4070E-08 0.7000 2.1240E-07 3.4140E-07 7.9340E-08 0.8000 3.0320E-07 4.3390E-07 1.6470E-07 0.9000 3.9640E-07 5.2790E-07 2.5580E-07 1.0000 4.9090E-07 6.2280E-07 3.4960E-07 1.1000 5.8630E-07 7.1840E-07 4.4470E-07 1.2000 6.8240E-07 8.1450E-07 5.4080E-07 1.3000 7.7900E-07 9.1110E-07 6.3750E-07 1.4000 8.7600E-07 1.0080E-06 7.3470E-07 1.5000 9.7330E-07 1.1050E-06 8.3220E-07 1.6000 1.0710E-06 1.2030E-06 9.2990E-07 1.7000 1.1690E-06 1.3000E-06 1.0280E-06 1.8000 1.2670E-06 1.3980E-06 1.1260E-06 1.9000 1.3650E-06 1.4960E-06 1.2240E-06 2.0000 1.4630E-06 1.5940E-06 1.3230E-06 2.1000 1.5610E-06 1.6920E-06 1.4210E-06 2.2000 1.6600E-06 1.7900E-06 1.5200E-06 2.3000 1.7580E-06 1.8890E-06 1.6190E-06 2.4000 1.8570E-06 1.9870E-06 1.7180E-06 2.5000 1.9550E-06 2.0860E-06 1.8160E-06 2.6000 2.0540E-06 2.1840E-06 1.9150E-06 2.7000 2.1530E-06 2.2830E-06 2.0140E-06 2.8000 2.2520E-06 2.3810E-06 2.1130E-06 2.9000 2.3510E-06 2.4800E-06 2.2130E-06 3.0000 2.4500E-06 2.5790E-06 2.3120E-06 3.1000 2.5490E-06 2.6780E-06 2.4110E-06 3.2000 2.6480E-06 2.7770E-06 2.5100E-06 3.3000 2.7470E-06 2.8760E-06 2.6090E-06 | [POWER Clamp] | voltage I(typ) I(min) I(max) -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | ************************************************************************ | Model data_i | ************************************************************************ [Model] data_i Model_type Input Polarity Non-Inverting Vinh=2.0000E+00 Vinl=8.0000E-01 C_comp 7.0000pF NA NA | [Temperature Range] 25.0000 85.0000 -40.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V | [GND Clamp] | voltage I(typ) I(min) I(max) -3.3000 -8.0870E-01 -8.0030E-01 -8.2210E-01 -3.2000 -7.7460E-01 -7.6720E-01 -7.8690E-01 -3.1000 -7.4050E-01 -7.3410E-01 -7.5160E-01 -3.0000 -7.0640E-01 -7.0110E-01 -7.1640E-01 -2.9000 -6.7240E-01 -6.6820E-01 -6.8120E-01 -2.8000 -6.3850E-01 -6.3530E-01 -6.4610E-01 -2.7000 -6.0460E-01 -6.0250E-01 -6.1100E-01 -2.6000 -5.7080E-01 -5.6980E-01 -5.7600E-01 -2.5000 -5.3710E-01 -5.3720E-01 -5.4100E-01 -2.4000 -5.0350E-01 -5.0470E-01 -5.0610E-01 -2.3000 -4.6990E-01 -4.7230E-01 -4.7130E-01 -2.2000 -4.3650E-01 -4.4000E-01 -4.3660E-01 -2.1000 -4.0320E-01 -4.0780E-01 -4.0190E-01 -2.0000 -3.7000E-01 -3.7580E-01 -3.6740E-01 -1.9000 -3.3700E-01 -3.4390E-01 -3.3300E-01 -1.8000 -3.0420E-01 -3.1220E-01 -2.9880E-01 -1.7000 -2.7150E-01 -2.8070E-01 -2.6470E-01 -1.6000 -2.3910E-01 -2.4940E-01 -2.3090E-01 -1.5000 -2.0700E-01 -2.1840E-01 -1.9730E-01 -1.4000 -1.7520E-01 -1.8770E-01 -1.6410E-01 -1.3000 -1.4380E-01 -1.5730E-01 -1.3140E-01 -1.2000 -1.1300E-01 -1.2750E-01 -9.9240E-02 -1.1000 -8.3000E-02 -9.8260E-02 -6.8080E-02 -1.0000 -5.4240E-02 -7.0010E-02 -3.8760E-02 -0.9000 -2.7990E-02 -4.3340E-02 -1.4790E-02 -0.8000 -8.6790E-03 -2.0000E-02 -5.7030E-03 -0.7000 -2.4850E-03 -5.0840E-03 -2.5100E-03 -0.6000 -7.2670E-04 -1.0810E-03 -6.1030E-04 -0.5000 -1.0470E-04 -2.0710E-04 -5.5400E-05 -0.4000 -8.3250E-06 -2.4000E-05 -2.4600E-06 -0.3000 -4.4230E-07 -1.9790E-06 -6.3830E-08 -0.2000 -1.6220E-08 -1.1470E-07 -1.1350E-09 -0.1000 -4.1210E-10 -4.5070E-09 -1.4340E-11 0.0000 1.071e-25 2.108e-24 3.622e-27 0.1000 9.3630E-12 2.2600E-10 5.4220E-13 0.2000 1.3850E-11 2.0380E-09 9.6190E-13 0.3000 1.5400E-10 2.3770E-08 1.3810E-12 0.4000 5.6430E-09 8.4480E-08 3.1250E-12 0.5000 4.9700E-08 1.6400E-07 1.9560E-10 0.6000 1.2580E-07 2.5090E-07 1.4070E-08 0.7000 2.1240E-07 3.4140E-07 7.9340E-08 0.8000 3.0320E-07 4.3390E-07 1.6470E-07 0.9000 3.9640E-07 5.2790E-07 2.5580E-07 1.0000 4.9090E-07 6.2280E-07 3.4960E-07 1.1000 5.8630E-07 7.1840E-07 4.4470E-07 1.2000 6.8240E-07 8.1450E-07 5.4080E-07 1.3000 7.7900E-07 9.1110E-07 6.3750E-07 1.4000 8.7600E-07 1.0080E-06 7.3470E-07 1.5000 9.7330E-07 1.1050E-06 8.3220E-07 1.6000 1.0710E-06 1.2030E-06 9.2990E-07 1.7000 1.1690E-06 1.3000E-06 1.0280E-06 1.8000 1.2670E-06 1.3980E-06 1.1260E-06 1.9000 1.3650E-06 1.4960E-06 1.2240E-06 2.0000 1.4630E-06 1.5940E-06 1.3230E-06 2.1000 1.5610E-06 1.6920E-06 1.4210E-06 2.2000 1.6600E-06 1.7900E-06 1.5200E-06 2.3000 1.7580E-06 1.8890E-06 1.6190E-06 2.4000 1.8570E-06 1.9870E-06 1.7180E-06 2.5000 1.9550E-06 2.0860E-06 1.8160E-06 2.6000 2.0540E-06 2.1840E-06 1.9150E-06 2.7000 2.1530E-06 2.2830E-06 2.0140E-06 2.8000 2.2520E-06 2.3810E-06 2.1130E-06 2.9000 2.3510E-06 2.4800E-06 2.2130E-06 3.0000 2.4500E-06 2.5790E-06 2.3120E-06 3.1000 2.5490E-06 2.6780E-06 2.4110E-06 3.2000 2.6480E-06 2.7770E-06 2.5100E-06 3.3000 2.7470E-06 2.8760E-06 2.6090E-06 | [POWER Clamp] | voltage I(typ) I(min) I(max) -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | ************************************************************************ | Model data_o | ************************************************************************ [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.000 Vmeas=1.5000E+00 Rref=5.0000E+02 Cref=5.0000E-11 C_comp 8.0000pF NA NA | [Temperature Range] 25.0000 85.0000 -40.0000 | [Voltage Range] 3.3000V 3.0000V 3.6000V | [Pullup] | voltage I(typ) I(min) I(max) -3.3000 8.9824E-02 7.5084E-02 1.1619E-01 -3.1000 9.6844E-02 7.7224E-02 2.3849E-01 -2.9000 2.1299E-01 1.0309E-01 3.0799E-01 -2.7000 2.5269E-01 1.7659E-01 3.4519E-01 -2.5000 2.6549E-01 1.8989E-01 3.5869E-01 -2.3000 2.6359E-01 1.8980E-01 3.5279E-01 -2.1000 2.4940E-01 1.8170E-01 3.2720E-01 -1.9000 2.2550E-01 1.6550E-01 2.9800E-01 -1.7000 2.0130E-01 1.4660E-01 2.6840E-01 -1.5000 1.7710E-01 1.2790E-01 2.3840E-01 -1.0000 1.1710E-01 8.2576E-02 1.6170E-01 -0.9000 1.0520E-01 7.3807E-02 1.4620E-01 -0.8000 9.3376E-02 6.5157E-02 1.3060E-01 -0.7000 8.1577E-02 5.6627E-02 1.1470E-01 -0.6000 6.9717E-02 4.8167E-02 9.8596E-02 -0.5000 5.7777E-02 3.9757E-02 8.2337E-02 -0.4000 4.5887E-02 3.1397E-02 6.5967E-02 -0.3000 3.4117E-02 2.3167E-02 4.9507E-02 -0.2000 2.2517E-02 1.5157E-02 3.2997E-02 -0.1000 1.1127E-02 7.4203E-03 1.6477E-02 0.0000 0.000 0.000 0.000 0.1000 -1.0700E-02 -7.0500E-03 -1.6020E-02 0.2000 -2.0860E-02 -1.3720E-02 -3.1240E-02 0.3000 -3.0490E-02 -2.0020E-02 -4.5650E-02 0.4000 -3.9600E-02 -2.5940E-02 -5.9270E-02 0.5000 -4.8180E-02 -3.1480E-02 -7.2120E-02 0.6000 -5.6230E-02 -3.6650E-02 -8.4190E-02 0.7000 -6.3780E-02 -4.1440E-02 -9.5510E-02 0.8000 -7.0800E-02 -4.5870E-02 -1.0610E-01 0.9000 -7.7320E-02 -4.9930E-02 -1.1590E-01 1.0000 -8.3330E-02 -5.3620E-02 -1.2500E-01 1.1000 -8.8830E-02 -5.6940E-02 -1.3340E-01 1.2000 -9.3840E-02 -5.9900E-02 -1.4110E-01 1.3000 -9.8350E-02 -6.2500E-02 -1.4810E-01 1.4000 -1.0240E-01 -6.4750E-02 -1.5440E-01 1.5000 -1.0590E-01 -6.6650E-02 -1.6000E-01 1.6000 -1.0900E-01 -6.8210E-02 -1.6500E-01 1.7000 -1.1160E-01 -6.9460E-02 -1.6940E-01 1.8000 -1.1380E-01 -7.0420E-02 -1.7320E-01 1.9000 -1.1560E-01 -7.1160E-02 -1.7640E-01 2.0000 -1.1700E-01 -7.1740E-02 -1.7920E-01 2.1000 -1.1830E-01 -7.2230E-02 -1.8150E-01 2.2000 -1.1930E-01 -7.2650E-02 -1.8360E-01 2.3000 -1.2030E-01 -7.3030E-02 -1.8550E-01 2.4000 -1.2120E-01 -7.3390E-02 -1.8710E-01 2.5000 -1.2200E-01 -7.3740E-02 -1.8860E-01 2.6000 -1.2280E-01 -7.4070E-02 -1.9000E-01 2.7000 -1.2360E-01 -7.4400E-02 -1.9130E-01 2.8000 -1.2430E-01 -7.4710E-02 -1.9250E-01 2.9000 -1.2500E-01 -7.5020E-02 -1.9360E-01 3.0000 -1.2570E-01 -7.5330E-02 -1.9460E-01 3.1000 -1.2630E-01 -7.5620E-02 -1.9550E-01 3.2000 -1.2700E-01 -7.5920E-02 -1.9640E-01 3.3000 -1.2760E-01 -7.6200E-02 -1.9730E-01 3.4000 -1.2820E-01 -7.6530E-02 -1.9810E-01 3.5000 -1.2870E-01 -7.7140E-02 -1.9880E-01 3.6000 -1.2930E-01 -7.9040E-02 -1.9950E-01 3.7000 -1.2990E-01 -8.6050E-02 -2.0020E-01 3.8000 -1.3060E-01 -1.0820E-01 -2.0090E-01 3.9000 -1.3220E-01 -1.4960E-01 -2.0150E-01 4.0000 -1.3600E-01 -2.0360E-01 -2.0210E-01 4.1000 -1.4640E-01 -2.6300E-01 -2.0280E-01 4.2000 -1.7640E-01 -3.2450E-01 -2.0440E-01 4.3000 -2.2670E-01 -3.8740E-01 -2.0840E-01 4.5000 -3.4870E-01 -5.1550E-01 -2.2910E-01 4.7000 -4.7810E-01 -6.4590E-01 -3.2690E-01 4.9000 -6.1070E-01 -7.7780E-01 -4.5640E-01 5.1000 -7.4520E-01 -9.1080E-01 -5.9130E-01 5.3000 -8.8100E-01 -1.0440E+00 -7.2870E-01 5.5000 -1.0170E+00 -1.1790E+00 -8.6760E-01 5.7000 -1.1550E+00 -1.3140E+00 -1.0070E+00 5.9000 -1.2930E+00 -1.4490E+00 -1.1480E+00 6.1000 -1.4310E+00 -1.5850E+00 -1.2890E+00 6.6000 -1.7780E+00 -1.9260E+00 -1.6430E+00 | [Pulldown] | voltage I(typ) I(min) I(max) -3.3000 -6.4000E-02 -4.8000E-02 -8.4000E-02 -3.1000 -6.3000E-02 -4.7000E-02 -8.3000E-02 -2.9000 -6.1000E-02 -4.5000E-02 -8.1000E-02 -2.7000 -6.0000E-02 -4.4000E-02 -7.9000E-02 -2.5000 -5.8000E-02 -4.3000E-02 -7.7000E-02 -2.3000 -5.5800E-02 -4.1400E-02 -7.4600E-02 -2.1000 -5.4900E-02 -4.0300E-02 -7.2900E-02 -1.9000 -5.3200E-02 -3.8900E-02 -7.0700E-02 -1.7000 -5.1300E-02 -3.7500E-02 -6.8600E-02 -1.5000 -4.9600E-02 -3.6000E-02 -6.6800E-02 -1.0000 -6.0540E-02 -3.7500E-02 -1.0208E-01 -0.9000 -7.2490E-02 -4.3120E-02 -1.0509E-01 -0.8000 -7.3020E-02 -4.9500E-02 -9.7970E-02 -0.7000 -6.7284E-02 -4.8565E-02 -8.8536E-02 -0.6000 -5.9220E-02 -4.3840E-02 -7.7847E-02 -0.5000 -5.0065E-02 -3.7174E-02 -6.5797E-02 -0.4000 -4.0324E-02 -2.9875E-02 -5.3095E-02 -0.3000 -3.0389E-02 -2.2406E-02 -4.0130E-02 -0.2000 -2.0340E-02 -1.4900E-02 -2.6950E-02 -0.1000 -1.0200E-02 -7.4220E-03 -1.3570E-02 0.0000 2.7566E-10 7.0000E-14 9.0000E-13 0.1000 9.9580E-03 7.1500E-03 1.3390E-02 0.2000 1.9380E-02 1.3850E-02 2.6210E-02 0.3000 2.8280E-02 2.0090E-02 3.8440E-02 0.4000 3.6630E-02 2.5890E-02 5.0070E-02 0.5000 4.4450E-02 3.1250E-02 6.1080E-02 0.6000 5.1720E-02 3.6170E-02 7.1460E-02 0.7000 5.8460E-02 4.0660E-02 8.1200E-02 0.8000 6.4660E-02 4.4720E-02 9.0280E-02 0.9000 7.0320E-02 4.8369E-02 9.8680E-02 1.0000 7.5440E-02 5.1599E-02 1.0640E-01 1.1000 8.0009E-02 5.4429E-02 1.1340E-01 1.2000 8.4029E-02 5.6849E-02 1.1960E-01 1.3000 8.7489E-02 5.8869E-02 1.2510E-01 1.4000 9.0389E-02 6.0509E-02 1.2970E-01 1.5000 9.2719E-02 6.1789E-02 1.3340E-01 1.6000 9.4539E-02 6.2779E-02 1.3630E-01 1.7000 9.5929E-02 6.3529E-02 1.3860E-01 1.8000 9.6979E-02 6.4109E-02 1.4020E-01 1.9000 9.7789E-02 6.4559E-02 1.4150E-01 2.0000 9.8419E-02 6.4918E-02 1.4250E-01 2.1000 9.8928E-02 6.5208E-02 1.4320E-01 2.2000 9.9348E-02 6.5458E-02 1.4380E-01 2.3000 9.9698E-02 6.5668E-02 1.4440E-01 2.4000 9.9998E-02 6.5858E-02 1.4480E-01 2.5000 1.0030E-01 6.6018E-02 1.4520E-01 2.6000 1.0050E-01 6.6168E-02 1.4550E-01 2.7000 1.0070E-01 6.6308E-02 1.4580E-01 2.8000 1.0090E-01 6.6438E-02 1.4610E-01 2.9000 1.0110E-01 6.6558E-02 1.4640E-01 3.0000 1.0130E-01 6.6667E-02 1.4660E-01 3.1000 1.0150E-01 6.6777E-02 1.4690E-01 3.2000 1.0160E-01 6.6877E-02 1.4710E-01 3.3000 1.0180E-01 6.6977E-02 1.4730E-01 3.4000 1.0190E-01 6.7070E-02 1.4750E-01 3.5000 1.0210E-01 6.7190E-02 1.4770E-01 3.6000 1.0220E-01 6.7320E-02 1.4790E-01 3.7000 1.0230E-01 6.7480E-02 1.4810E-01 3.8000 1.0250E-01 6.7730E-02 1.4830E-01 3.9000 1.0260E-01 6.8280E-02 1.4850E-01 4.0000 1.0280E-01 6.9090E-02 1.4870E-01 4.1000 1.0310E-01 7.0040E-02 1.4890E-01 4.2000 1.0360E-01 7.1030E-02 1.4910E-01 4.3000 1.0470E-01 7.2010E-02 1.4930E-01 4.5000 1.0760E-01 7.3810E-02 1.5000E-01 4.7000 1.1080E-01 7.5260E-02 1.5310E-01 4.9000 1.1380E-01 7.6400E-02 1.5820E-01 5.1000 1.1650E-01 7.7480E-02 1.6350E-01 5.3000 1.1880E-01 7.8760E-02 1.6880E-01 5.5000 1.2120E-01 8.0180E-02 1.7390E-01 5.7000 1.2410E-01 8.1450E-02 1.7890E-01 5.9000 1.2750E-01 8.0580E-02 1.8410E-01 6.1000 1.3130E-01 8.0420E-02 1.9010E-01 6.6000 1.3660E-01 8.8770E-02 2.1050E-01 | [GND Clamp] | voltage I(typ) I(min) I(max) -3.3000 -1.6370E+00 -1.6380E+00 -1.6420E+00 -3.2000 -1.5670E+00 -1.5700E+00 -1.5710E+00 -3.1000 -1.4980E+00 -1.5020E+00 -1.5000E+00 -3.0000 -1.4290E+00 -1.4340E+00 -1.4300E+00 -2.9000 -1.3600E+00 -1.3670E+00 -1.3590E+00 -2.8000 -1.2910E+00 -1.2990E+00 -1.2880E+00 -2.7000 -1.2220E+00 -1.2320E+00 -1.2180E+00 -2.6000 -1.1530E+00 -1.1640E+00 -1.1480E+00 -2.5000 -1.0850E+00 -1.0970E+00 -1.0770E+00 -2.4000 -1.0160E+00 -1.0300E+00 -1.0070E+00 -2.3000 -9.4820E-01 -9.6360E-01 -9.3740E-01 -2.2000 -8.7990E-01 -8.9680E-01 -8.6740E-01 -2.1000 -8.1190E-01 -8.3020E-01 -7.9760E-01 -2.0000 -7.4400E-01 -7.6380E-01 -7.2790E-01 -1.9000 -6.7630E-01 -6.9760E-01 -6.5850E-01 -1.8000 -6.0900E-01 -6.3170E-01 -5.8930E-01 -1.7000 -5.4190E-01 -5.6610E-01 -5.2040E-01 -1.6000 -4.7530E-01 -5.0090E-01 -4.5190E-01 -1.5000 -4.0910E-01 -4.3620E-01 -3.8380E-01 -1.4000 -3.4350E-01 -3.7200E-01 -3.1640E-01 -1.3000 -2.7870E-01 -3.0850E-01 -2.4980E-01 -1.2000 -2.1500E-01 -2.4600E-01 -1.8440E-01 -1.1000 -1.5280E-01 -1.8470E-01 -1.2110E-01 -1.0000 -9.3860E-02 -1.2560E-01 -6.3320E-02 -0.9000 -4.4010E-02 -7.1780E-02 -2.4310E-02 -0.8000 -1.4530E-02 -3.0640E-02 -1.0430E-02 -0.7000 -4.5860E-03 -8.7550E-03 -4.6240E-03 -0.6000 -1.3500E-03 -2.0100E-03 -1.1330E-03 -0.5000 -1.9530E-04 -3.8650E-04 -1.0330E-04 -0.4000 -1.5530E-05 -4.4820E-05 -4.5860E-06 -0.3000 -8.2490E-07 -3.6950E-06 -1.1900E-07 -0.2000 -3.0280E-08 -2.1410E-07 -2.1650E-09 -0.1000 -8.1340E-10 -8.4640E-09 -7.6030E-11 0.0000 -4.3660E-11 -5.4780E-11 -4.7700E-11 0.1000 -2.4640E-11 3.0670E-10 -4.5060E-11 0.2000 -1.7020E-11 2.1910E-09 -4.2650E-11 0.3000 1.2980E-10 2.4280E-08 -4.0240E-11 0.4000 5.7550E-09 8.5270E-08 -3.6480E-11 0.5000 5.0180E-08 1.6490E-07 1.6370E-10 0.6000 1.2640E-07 2.5180E-07 1.4280E-08 0.7000 2.1300E-07 3.4230E-07 7.9760E-08 0.8000 3.0390E-07 4.3490E-07 1.6510E-07 0.9000 3.9710E-07 5.2890E-07 2.5630E-07 1.0000 4.9160E-07 6.2380E-07 3.5010E-07 1.1000 5.8700E-07 7.1940E-07 4.4520E-07 1.2000 6.8310E-07 8.1560E-07 5.4130E-07 1.3000 7.7970E-07 9.1210E-07 6.3800E-07 1.4000 8.7670E-07 1.0090E-06 7.3520E-07 1.5000 9.7400E-07 1.1060E-06 8.3270E-07 1.6000 1.0720E-06 1.2040E-06 9.3040E-07 1.7000 1.1690E-06 1.3010E-06 1.0280E-06 1.8000 1.2670E-06 1.3990E-06 1.1270E-06 1.9000 1.3650E-06 1.4970E-06 1.2250E-06 2.0000 1.4640E-06 1.5950E-06 1.3230E-06 2.1000 1.5620E-06 1.6930E-06 1.4220E-06 2.2000 1.6600E-06 1.7910E-06 1.5210E-06 2.3000 1.7590E-06 1.8900E-06 1.6190E-06 2.4000 1.8570E-06 1.9880E-06 1.7180E-06 2.5000 1.9560E-06 2.0870E-06 1.8170E-06 2.6000 2.0550E-06 2.1850E-06 1.9160E-06 2.7000 2.1540E-06 2.2840E-06 2.0150E-06 2.8000 2.2530E-06 2.3830E-06 2.1140E-06 2.9000 2.3510E-06 2.4810E-06 2.2130E-06 3.0000 2.4500E-06 2.5800E-06 2.3120E-06 3.1000 2.5490E-06 2.6790E-06 2.4110E-06 3.2000 2.6480E-06 2.7780E-06 2.5110E-06 3.3000 2.7470E-06 2.8770E-06 2.6100E-06 | [POWER Clamp] | voltage I(typ) I(min) I(max) -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | [Falling Waveform] R_fixture=500 V_fixture=3.3000 V_fixture_min=3.0000 V_fixture_max=3.6000 | time V(typ) V(min) V(max) 0.0 3.299975E+0 2.999965E+0 3.599982E+0 1.010101E-10 3.299797E+0 2.999835E+0 3.599729E+0 2.020202E-10 3.299953E+0 2.999950E+0 3.599808E+0 3.030303E-10 3.299768E+0 2.999912E+0 3.599890E+0 4.040404E-10 3.299910E+0 2.999908E+0 3.601215E+0 5.050505E-10 3.300415E+0 2.999886E+0 3.610824E+0 6.060606E-10 3.302365E+0 2.999955E+0 3.626124E+0 7.070707E-10 3.310551E+0 3.000253E+0 3.639458E+0 8.080808E-10 3.319828E+0 3.000712E+0 3.661791E+0 9.090909E-10 3.325786E+0 3.001617E+0 3.644409E+0 1.010101E-9 3.336345E+0 3.005309E+0 3.617498E+0 1.111111E-9 3.351598E+0 3.010870E+0 3.577962E+0 1.212121E-9 3.349401E+0 3.016141E+0 3.520484E+0 1.313131E-9 3.337616E+0 3.019776E+0 3.379126E+0 1.414141E-9 3.319666E+0 3.021618E+0 3.226166E+0 1.515152E-9 3.299667E+0 3.028086E+0 3.073207E+0 1.616162E-9 3.278694E+0 3.036199E+0 2.920247E+0 1.717172E-9 3.252393E+0 3.043198E+0 2.759629E+0 1.818182E-9 3.207426E+0 3.044060E+0 2.561455E+0 1.919192E-9 3.138348E+0 3.036980E+0 2.363211E+0 2.020202E-9 3.069269E+0 3.028738E+0 2.168138E+0 2.121212E-9 2.994102E+0 3.019278E+0 1.973650E+0 2.222222E-9 2.890041E+0 3.008359E+0 1.779163E+0 2.323232E-9 2.764738E+0 2.997018E+0 1.584675E+0 2.424242E-9 2.639435E+0 2.983453E+0 1.392414E+0 2.525253E-9 2.514132E+0 2.969505E+0 1.211068E+0 2.626263E-9 2.385422E+0 2.955557E+0 1.041319E+0 2.727273E-9 2.243688E+0 2.941608E+0 8.715696E-1 2.828283E-9 2.092966E+0 2.921712E+0 7.018202E-1 2.929293E-9 1.942245E+0 2.885380E+0 5.432896E-1 3.030303E-9 1.791523E+0 2.846256E+0 4.315686E-1 3.131313E-9 1.638909E+0 2.807132E+0 3.649807E-1 3.232323E-9 1.480247E+0 2.768007E+0 2.983928E-1 3.333333E-9 1.317685E+0 2.714263E+0 2.318050E-1 3.434343E-9 1.155123E+0 2.628047E+0 1.730936E-1 3.535354E-9 9.925613E-1 2.536416E+0 1.430692E-1 3.636364E-9 8.402770E-1 2.444785E+0 1.370852E-1 3.737374E-9 7.161867E-1 2.353155E+0 1.302451E-1 3.838384E-9 6.089920E-1 2.250324E+0 1.245827E-1 3.939394E-9 5.017973E-1 2.127093E+0 1.190726E-1 4.040404E-9 3.946026E-1 2.000532E+0 1.135625E-1 4.141414E-9 3.024923E-1 1.873971E+0 1.080525E-1 4.242424E-9 2.480329E-1 1.747410E+0 1.035243E-1 4.343434E-9 2.197122E-1 1.618941E+0 1.004957E-1 4.444444E-9 2.018160E-1 1.487583E+0 9.765739E-2 4.545455E-9 1.902360E-1 1.355766E+0 9.481912E-2 4.646465E-9 1.786560E-1 1.223948E+0 9.198084E-2 4.747475E-9 1.670760E-1 1.092130E+0 8.960598E-2 4.848485E-9 1.555549E-1 9.699388E-1 8.782129E-2 4.949495E-9 1.478911E-1 8.599957E-1 8.610984E-2 5.050505E-9 1.441755E-1 7.519466E-1 8.439839E-2 5.151515E-9 1.404598E-1 6.438975E-1 8.268694E-2 5.252525E-9 1.367442E-1 5.358484E-1 8.122443E-2 5.353535E-9 1.330305E-1 4.554298E-1 8.002796E-2 5.454545E-9 1.294487E-1 4.047270E-1 7.886363E-2 5.555556E-9 1.259775E-1 3.584652E-1 7.769929E-2 5.656566E-9 1.225064E-1 3.122034E-1 7.653496E-2 5.757576E-9 1.190352E-1 2.659417E-1 7.554097E-2 5.858586E-9 1.155809E-1 2.375550E-1 7.470023E-2 5.959596E-9 1.132135E-1 2.257007E-1 7.387742E-2 6.060606E-9 1.115931E-1 2.169342E-1 7.305461E-2 6.161616E-9 1.099727E-1 2.094191E-1 7.223180E-2 6.262626E-9 1.083522E-1 2.024508E-1 7.151393E-2 6.363636E-9 1.067314E-1 1.954825E-1 7.087561E-2 6.464646E-9 1.050883E-1 1.885143E-1 7.024624E-2 6.565657E-9 1.034327E-1 1.821663E-1 6.961687E-2 6.666667E-9 1.017771E-1 1.773549E-1 6.898750E-2 6.767677E-9 1.001215E-1 1.731629E-1 6.844483E-2 6.868687E-9 9.847389E-2 1.689709E-1 6.795745E-2 6.969697E-9 9.734273E-2 1.647789E-1 6.747598E-2 7.070707E-9 9.644189E-2 1.608885E-1 6.699451E-2 7.171717E-9 9.554106E-2 1.577112E-1 6.651305E-2 7.272727E-9 9.464023E-2 1.547724E-1 6.608898E-2 7.373737E-9 9.373873E-2 1.518337E-1 6.569554E-2 7.474747E-9 9.279452E-2 1.488949E-1 6.530519E-2 7.575758E-9 9.183539E-2 1.461626E-1 6.491483E-2 7.676768E-9 9.087626E-2 1.438988E-1 6.452447E-2 7.777778E-9 8.991712E-2 1.417612E-1 6.418592E-2 7.878788E-9 8.896267E-2 1.396235E-1 6.387034E-2 7.979798E-9 8.830824E-2 1.374859E-1 6.355688E-2 8.080808E-9 8.773320E-2 1.354860E-1 6.324341E-2 8.181818E-9 8.715816E-2 1.337867E-1 6.292995E-2 8.282828E-9 8.658312E-2 1.321499E-1 6.265306E-2 8.383838E-9 8.600752E-2 1.305131E-1 6.238949E-2 8.484848E-9 8.539602E-2 1.288763E-1 6.212701E-2 8.585859E-9 8.477771E-2 1.273419E-1 6.186452E-2 8.686869E-9 8.415939E-2 1.260234E-1 6.160204E-2 8.787879E-9 8.354108E-2 1.247370E-1 6.137362E-2 8.888889E-9 8.292581E-2 1.234507E-1 6.115520E-2 8.989899E-9 8.250485E-2 1.221644E-1 6.093746E-2 9.090909E-9 8.210785E-2 1.209542E-1 6.071971E-2 9.191919E-9 8.171085E-2 1.198996E-1 6.050197E-2 9.292929E-9 8.131386E-2 1.188596E-1 6.030944E-2 9.393939E-9 8.091641E-2 1.178195E-1 6.012275E-2 9.494949E-9 8.049066E-2 1.167794E-1 5.993633E-2 9.595960E-9 8.006310E-2 1.157974E-1 5.974990E-2 9.696970E-9 7.963555E-2 1.149305E-1 5.956348E-2 9.797980E-9 7.920799E-2 1.140682E-1 5.939689E-2 9.898990E-9 7.878390E-2 1.132060E-1 5.923378E-2 1.000000E-8 7.858044E-2 1.123437E-1 5.907073E-2 | [Falling Waveform] R_fixture=500 V_fixture=0 | time V(typ) V(min) V(max) 0.0 3.240008E+0 2.917616E+0 3.556226E+0 1.010101E-10 3.239830E+0 2.917487E+0 3.555973E+0 2.020202E-10 3.239985E+0 2.917600E+0 3.556050E+0 3.030303E-10 3.239800E+0 2.917560E+0 3.556133E+0 4.040404E-10 3.239943E+0 2.917558E+0 3.557431E+0 5.050505E-10 3.240433E+0 2.917538E+0 3.566582E+0 6.060606E-10 3.242256E+0 2.917608E+0 3.579897E+0 7.070707E-10 3.249793E+0 2.917888E+0 3.588450E+0 8.080808E-10 3.257090E+0 2.918295E+0 3.599730E+0 9.090909E-10 3.259800E+0 2.919104E+0 3.562792E+0 1.010101E-9 3.264993E+0 2.922365E+0 3.503312E+0 1.111111E-9 3.271048E+0 2.926747E+0 3.379226E+0 1.212121E-9 3.255516E+0 2.930371E+0 3.199203E+0 1.313131E-9 3.227241E+0 2.931356E+0 2.867201E+0 1.414141E-9 3.186840E+0 2.929622E+0 2.480709E+0 1.515152E-9 3.135874E+0 2.931340E+0 2.098190E+0 1.616162E-9 3.074947E+0 2.933293E+0 1.720456E+0 1.717172E-9 2.977281E+0 2.931739E+0 1.373985E+0 1.818182E-9 2.824424E+0 2.922216E+0 1.062913E+0 1.919192E-9 2.630153E+0 2.901831E+0 7.763973E-1 2.020202E-9 2.430633E+0 2.879654E+0 5.144145E-1 2.121212E-9 2.203777E+0 2.854598E+0 3.532274E-1 2.222222E-9 1.953055E+0 2.825305E+0 2.118676E-1 2.323232E-9 1.702333E+0 2.787529E+0 1.202408E-1 2.424242E-9 1.451611E+0 2.725961E+0 7.875840E-2 2.525253E-9 1.204874E+0 2.660283E+0 4.433456E-2 2.626263E-9 9.770839E-1 2.594604E+0 3.260405E-2 2.727273E-9 7.775912E-1 2.528925E+0 2.547002E-2 2.828283E-9 6.008334E-1 2.446738E+0 1.927921E-2 2.929293E-9 4.421962E-1 2.318936E+0 1.467104E-2 3.030303E-9 3.354011E-1 2.183381E+0 1.271724E-2 3.131313E-9 2.460540E-1 2.047827E+0 1.076344E-2 3.232323E-9 1.567069E-1 1.912273E+0 8.809643E-3 3.333333E-9 8.614078E-2 1.767772E+0 6.936391E-3 3.434343E-9 5.802750E-2 1.603400E+0 5.674804E-3 3.535354E-9 4.195945E-2 1.435714E+0 5.283121E-3 3.636364E-9 3.268134E-2 1.268028E+0 4.891438E-3 3.737374E-9 2.340323E-2 1.100342E+0 4.499755E-3 3.838384E-9 1.525500E-2 9.365697E-1 4.115572E-3 3.939394E-9 1.120284E-2 7.832048E-1 3.785194E-3 4.040404E-9 1.067396E-2 6.444852E-1 3.519831E-3 4.141414E-9 1.014508E-2 5.301550E-1 3.254468E-3 4.242424E-9 9.616193E-3 4.328826E-1 2.989105E-3 4.343434E-9 9.029185E-3 3.356102E-1 2.736556E-3 4.444444E-9 8.249598E-3 2.383378E-1 2.571799E-3 4.545455E-9 7.322969E-3 1.507431E-1 2.497157E-3 4.646465E-9 6.396340E-3 9.443072E-2 2.422516E-3 4.747475E-9 5.469712E-3 6.656278E-2 2.347875E-3 4.848485E-9 4.684088E-3 5.024421E-2 2.271269E-3 4.949495E-9 4.330833E-3 4.057548E-2 2.181704E-3 5.050505E-9 4.268604E-3 3.193507E-2 2.080868E-3 5.151515E-9 4.206375E-3 2.329467E-2 1.980031E-3 5.252525E-9 4.144146E-3 1.465426E-2 1.879194E-3 5.353535E-9 4.039285E-3 1.005452E-2 1.783992E-3 5.454545E-9 3.812241E-3 9.800395E-3 1.724791E-3 5.555556E-9 3.513321E-3 1.019572E-2 1.692001E-3 5.656566E-9 3.214400E-3 1.059104E-2 1.659211E-3 5.757576E-9 2.915480E-3 1.098636E-2 1.626420E-3 5.858586E-9 2.674676E-3 1.062679E-2 1.591449E-3 5.959596E-9 2.590795E-3 9.578372E-3 1.542920E-3 6.060606E-9 2.586718E-3 8.431132E-3 1.486067E-3 6.161616E-9 2.582642E-3 7.283892E-3 1.429213E-3 6.262626E-9 2.578565E-3 6.136652E-3 1.372360E-3 6.363636E-9 2.545032E-3 5.565876E-3 1.318951E-3 6.464646E-9 2.436073E-3 5.442106E-3 1.286462E-3 6.565657E-9 2.294419E-3 5.379337E-3 1.264604E-3 6.666667E-9 2.152764E-3 5.316569E-3 1.242745E-3 6.767677E-9 2.011109E-3 5.253800E-3 1.220886E-3 6.868687E-9 1.902195E-3 5.019218E-3 1.197397E-3 6.969697E-9 1.873225E-3 4.671499E-3 1.164205E-3 7.070707E-9 1.873250E-3 4.309274E-3 1.126999E-3 7.171717E-9 1.873275E-3 3.947050E-3 1.089793E-3 7.272727E-9 1.873300E-3 3.584825E-3 1.052587E-3 7.373737E-9 1.852577E-3 3.411525E-3 1.017806E-3 7.474747E-9 1.783322E-3 3.343567E-3 9.971907E-4 7.575758E-9 1.699713E-3 3.288069E-3 9.812384E-4 7.676768E-9 1.616103E-3 3.232571E-3 9.652862E-4 7.777778E-9 1.532494E-3 3.177073E-3 9.493339E-4 7.878788E-9 1.470647E-3 3.056152E-3 9.319718E-4 7.979798E-9 1.457756E-3 2.904507E-3 9.065017E-4 8.080808E-9 1.456246E-3 2.749600E-3 8.789820E-4 8.181818E-9 1.454736E-3 2.594693E-3 8.514624E-4 8.282828E-9 1.453226E-3 2.439786E-3 8.239427E-4 8.383838E-9 1.436196E-3 2.368833E-3 7.983723E-4 8.484848E-9 1.385476E-3 2.330809E-3 7.838547E-4 8.585859E-9 1.328943E-3 2.295783E-3 7.713663E-4 8.686869E-9 1.272411E-3 2.260756E-3 7.588779E-4 8.787879E-9 1.215879E-3 2.225730E-3 7.463895E-4 8.888889E-9 1.175548E-3 2.156114E-3 7.328017E-4 8.989899E-9 1.169251E-3 2.075303E-3 7.130599E-4 9.090909E-9 1.166889E-3 1.993692E-3 6.925761E-4 9.191919E-9 1.164526E-3 1.912080E-3 6.720922E-4 9.292929E-9 1.162164E-3 1.830469E-3 6.516083E-4 9.393939E-9 1.147433E-3 1.794805E-3 6.329062E-4 9.494949E-9 1.107489E-3 1.771200E-3 6.240631E-4 9.595960E-9 1.065995E-3 1.748144E-3 6.158407E-4 9.696970E-9 1.024501E-3 1.725088E-3 6.076183E-4 9.797980E-9 9.830070E-4 1.702032E-3 5.993959E-4 9.898990E-9 9.668539E-4 1.636444E-3 5.870627E-4 1.000000E-8 1.000946E-3 1.562032E-3 5.522214E-4 | [Rising Waveform] R_fixture=500 V_fixture=0 | time V(typ) V(min) V(max) 0.0 0.0 0.0 0.0 1.010101E-10 -3.334211E-5 -6.654648E-5 2.989969E-5 2.020202E-10 3.155864E-4 -1.568982E-5 5.579498E-4 3.030303E-10 2.460309E-4 1.909962E-4 3.911867E-5 4.040404E-10 -1.912233E-5 3.025387E-5 -4.887826E-4 5.050505E-10 -3.172134E-4 2.624306E-5 1.348464E-3 6.060606E-10 -5.872987E-4 -2.926219E-5 3.821865E-3 7.070707E-10 1.601045E-3 -1.795564E-4 2.248012E-2 8.080808E-10 5.696838E-3 -4.519929E-4 2.740203E-1 9.090909E-10 -1.423535E-2 -6.358384E-4 7.659706E-1 1.010101E-9 -1.873716E-2 2.802699E-4 1.388423E+0 1.111111E-9 1.052834E-1 2.938260E-3 2.056649E+0 1.212121E-9 3.829445E-1 6.597428E-3 2.556804E+0 1.313131E-9 7.225354E-1 7.660672E-4 2.865512E+0 1.414141E-9 1.115678E+0 -2.341371E-2 3.083969E+0 1.515152E-9 1.511449E+0 -3.449769E-2 3.168367E+0 1.616162E-9 1.876104E+0 1.343010E-2 3.232957E+0 1.717172E-9 2.158619E+0 1.061597E-1 3.295477E+0 1.818182E-9 2.383446E+0 2.390179E-1 3.355669E+0 1.919192E-9 2.534781E+0 4.219032E-1 3.399847E+0 2.020202E-9 2.651759E+0 6.305095E-1 3.420974E+0 2.121212E-9 2.755376E+0 8.546671E-1 3.442101E+0 2.222222E-9 2.855106E+0 1.084017E+0 3.463227E+0 2.323232E-9 2.936691E+0 1.297722E+0 3.483166E+0 2.424242E-9 3.000031E+0 1.502599E+0 3.496409E+0 2.525253E-9 3.044616E+0 1.678037E+0 3.501200E+0 2.626263E-9 3.067575E+0 1.832707E+0 3.506113E+0 2.727273E-9 3.090534E+0 1.968039E+0 3.509980E+0 2.828283E-9 3.113494E+0 2.097434E+0 3.513627E+0 2.929293E-9 3.136032E+0 2.226829E+0 3.517274E+0 3.030303E-9 3.152660E+0 2.347200E+0 3.520922E+0 3.131313E-9 3.158183E+0 2.436593E+0 3.524142E+0 3.232323E-9 3.164102E+0 2.503895E+0 3.526311E+0 3.333333E-9 3.169347E+0 2.571196E+0 3.528264E+0 3.434343E-9 3.174174E+0 2.638498E+0 3.530216E+0 3.535354E-9 3.179001E+0 2.697399E+0 3.532169E+0 3.636364E-9 3.183829E+0 2.731501E+0 3.533904E+0 3.737374E-9 3.188226E+0 2.749252E+0 3.535201E+0 3.838384E-9 3.191571E+0 2.767002E+0 3.536411E+0 3.939394E-9 3.194399E+0 2.784753E+0 3.537621E+0 4.040404E-9 3.197227E+0 2.800224E+0 3.538830E+0 4.141414E-9 3.200055E+0 2.809789E+0 3.539904E+0 4.242424E-9 3.202630E+0 2.815775E+0 3.540750E+0 4.343434E-9 3.204671E+0 2.821762E+0 3.541553E+0 4.444444E-9 3.206465E+0 2.827748E+0 3.542355E+0 4.545455E-9 3.208260E+0 2.833431E+0 3.543157E+0 4.646465E-9 3.210054E+0 2.838416E+0 3.543875E+0 4.747475E-9 3.211700E+0 2.843014E+0 3.544472E+0 4.848485E-9 3.213071E+0 2.847612E+0 3.545048E+0 4.949495E-9 3.214324E+0 2.852211E+0 3.545623E+0 5.050505E-9 3.215577E+0 2.856302E+0 3.546198E+0 5.151515E-9 3.216830E+0 2.859335E+0 3.546707E+0 5.252525E-9 3.217976E+0 2.861839E+0 3.547136E+0 5.353535E-9 3.218947E+0 2.864343E+0 3.547551E+0 5.454545E-9 3.219848E+0 2.866848E+0 3.547965E+0 5.555556E-9 3.220749E+0 2.869236E+0 3.548380E+0 5.656566E-9 3.221651E+0 2.871405E+0 3.548751E+0 5.757576E-9 3.222479E+0 2.873475E+0 3.549077E+0 5.858586E-9 3.223198E+0 2.875545E+0 3.549395E+0 5.959596E-9 3.223879E+0 2.877616E+0 3.549714E+0 6.060606E-9 3.224560E+0 2.879471E+0 3.550032E+0 6.161616E-9 3.225240E+0 2.880952E+0 3.550311E+0 6.262626E-9 3.225863E+0 2.882284E+0 3.550555E+0 6.363636E-9 3.226407E+0 2.883616E+0 3.550794E+0 6.464646E-9 3.226926E+0 2.884948E+0 3.551033E+0 6.565657E-9 3.227445E+0 2.886220E+0 3.551272E+0 6.666667E-9 3.227964E+0 2.887397E+0 3.551485E+0 6.767677E-9 3.228441E+0 2.888540E+0 3.551679E+0 6.868687E-9 3.228865E+0 2.889683E+0 3.551870E+0 6.969697E-9 3.229274E+0 2.890826E+0 3.552062E+0 7.070707E-9 3.229683E+0 2.891854E+0 3.552253E+0 7.171717E-9 3.230093E+0 2.892708E+0 3.552418E+0 7.272727E-9 3.230466E+0 2.893512E+0 3.552566E+0 7.373737E-9 3.230799E+0 2.894315E+0 3.552712E+0 7.474747E-9 3.231122E+0 2.895118E+0 3.552858E+0 7.575758E-9 3.231445E+0 2.895883E+0 3.553004E+0 7.676768E-9 3.231768E+0 2.896594E+0 3.553135E+0 7.777778E-9 3.232064E+0 2.897292E+0 3.553256E+0 7.878788E-9 3.232332E+0 2.897989E+0 3.553377E+0 7.979798E-9 3.232594E+0 2.898687E+0 3.553497E+0 8.080808E-9 3.232855E+0 2.899316E+0 3.553618E+0 8.181818E-9 3.233117E+0 2.899854E+0 3.553720E+0 8.282828E-9 3.233355E+0 2.900375E+0 3.553814E+0 8.383838E-9 3.233570E+0 2.900895E+0 3.553906E+0 8.484848E-9 3.233781E+0 2.901416E+0 3.553999E+0 8.585859E-9 3.233993E+0 2.901909E+0 3.554091E+0 8.686869E-9 3.234204E+0 2.902367E+0 3.554174E+0 8.787879E-9 3.234397E+0 2.902821E+0 3.554253E+0 8.888889E-9 3.234573E+0 2.903275E+0 3.554331E+0 8.989899E-9 3.234748E+0 2.903728E+0 3.554410E+0 9.090909E-9 3.234922E+0 2.904139E+0 3.554488E+0 9.191919E-9 3.235097E+0 2.904497E+0 3.554553E+0 9.292929E-9 3.235255E+0 2.904850E+0 3.554614E+0 9.393939E-9 3.235399E+0 2.905203E+0 3.554674E+0 9.494949E-9 3.235542E+0 2.905557E+0 3.554735E+0 9.595960E-9 3.235685E+0 2.905891E+0 3.554795E+0 9.696970E-9 3.235828E+0 2.906204E+0 3.554850E+0 9.797980E-9 3.235961E+0 2.906515E+0 3.554904E+0 9.898990E-9 3.236086E+0 2.906827E+0 3.554958E+0 1.000000E-8 3.236212E+0 2.907139E+0 3.555011E+0 | [Rising Waveform] R_fixture=500 V_fixture=3.3000 V_fixture_min=3.0000 V_fixture_max=3.6000 | time V(typ) V(min) V(max) 0.0 6.437866E-2 8.116346E-2 5.246877E-2 1.010101E-10 6.434523E-2 8.109770E-2 5.250025E-2 2.020202E-10 6.469621E-2 8.114665E-2 5.302773E-2 3.030303E-10 6.462501E-2 8.135186E-2 5.250892E-2 4.040404E-10 6.435890E-2 8.119464E-2 5.197227E-2 5.050505E-10 6.405347E-2 8.119103E-2 5.383641E-2 6.060606E-10 6.377922E-2 8.113281E-2 5.677806E-2 7.070707E-10 6.600816E-2 8.097468E-2 8.586587E-2 8.080808E-10 7.026239E-2 8.069904E-2 4.288706E-1 9.090909E-10 5.154975E-2 8.051964E-2 1.113528E+0 1.010101E-9 5.874575E-2 8.146133E-2 1.936196E+0 1.111111E-9 2.443898E-1 8.418178E-2 2.681275E+0 1.212121E-9 6.936877E-1 8.793236E-2 3.139579E+0 1.313131E-9 1.216575E+0 8.250292E-2 3.380837E+0 1.414141E-9 1.772217E+0 6.115407E-2 3.478158E+0 1.515152E-9 2.254190E+0 6.052641E-2 3.512182E+0 1.616162E-9 2.651882E+0 1.440110E-1 3.537245E+0 1.717172E-9 2.886794E+0 3.238501E-1 3.559095E+0 1.818182E-9 3.046137E+0 5.817039E-1 3.565141E+0 1.919192E-9 3.121402E+0 9.262424E-1 3.570370E+0 2.020202E-9 3.165501E+0 1.296610E+0 3.574108E+0 2.121212E-9 3.195253E+0 1.658727E+0 3.576805E+0 2.222222E-9 3.225004E+0 1.974003E+0 3.579501E+0 2.323232E-9 3.251104E+0 2.226213E+0 3.582197E+0 2.424242E-9 3.262716E+0 2.452190E+0 3.584680E+0 2.525253E-9 3.267008E+0 2.595998E+0 3.586268E+0 2.626263E-9 3.270513E+0 2.694526E+0 3.587191E+0 2.727273E-9 3.273015E+0 2.765560E+0 3.588114E+0 2.828283E-9 3.275517E+0 2.829023E+0 3.589037E+0 2.929293E-9 3.278019E+0 2.885621E+0 3.589912E+0 3.030303E-9 3.280464E+0 2.918759E+0 3.590618E+0 3.131313E-9 3.282389E+0 2.934833E+0 3.591206E+0 3.232323E-9 3.283454E+0 2.945395E+0 3.591795E+0 3.333333E-9 3.284519E+0 2.951565E+0 3.592383E+0 3.434343E-9 3.285585E+0 2.957735E+0 3.592923E+0 3.535354E-9 3.286632E+0 2.963905E+0 3.593318E+0 3.636364E-9 3.287525E+0 2.970004E+0 3.593619E+0 3.737374E-9 3.288202E+0 2.974211E+0 3.593920E+0 3.838384E-9 3.288879E+0 2.975407E+0 3.594221E+0 3.939394E-9 3.289557E+0 2.976603E+0 3.594517E+0 4.040404E-9 3.290219E+0 2.977799E+0 3.594800E+0 4.141414E-9 3.290762E+0 2.978996E+0 3.595075E+0 4.242424E-9 3.291163E+0 2.980229E+0 3.595350E+0 4.343434E-9 3.291564E+0 2.981508E+0 3.595626E+0 4.444444E-9 3.291965E+0 2.982787E+0 3.595872E+0 4.545455E-9 3.292361E+0 2.984065E+0 3.596054E+0 4.646465E-9 3.292721E+0 2.985330E+0 3.596200E+0 4.747475E-9 3.293044E+0 2.986225E+0 3.596346E+0 4.848485E-9 3.293368E+0 2.986723E+0 3.596492E+0 4.949495E-9 3.293691E+0 2.987220E+0 3.596641E+0 5.050505E-9 3.294007E+0 2.987717E+0 3.596795E+0 5.151515E-9 3.294265E+0 2.988215E+0 3.596953E+0 5.252525E-9 3.294475E+0 2.988737E+0 3.597110E+0 5.353535E-9 3.294686E+0 2.989280E+0 3.597268E+0 5.454545E-9 3.294896E+0 2.989823E+0 3.597404E+0 5.555556E-9 3.295104E+0 2.990366E+0 3.597502E+0 5.656566E-9 3.295298E+0 2.990903E+0 3.597582E+0 5.757576E-9 3.295482E+0 2.991287E+0 3.597663E+0 5.858586E-9 3.295667E+0 2.991558E+0 3.597743E+0 5.959596E-9 3.295851E+0 2.991829E+0 3.597829E+0 6.060606E-9 3.296030E+0 2.992100E+0 3.597925E+0 6.161616E-9 3.296176E+0 2.992371E+0 3.598025E+0 6.262626E-9 3.296302E+0 2.992656E+0 3.598126E+0 6.363636E-9 3.296428E+0 2.992950E+0 3.598226E+0 6.464646E-9 3.296553E+0 2.993243E+0 3.598309E+0 6.565657E-9 3.296678E+0 2.993536E+0 3.598365E+0 6.666667E-9 3.296796E+0 2.993827E+0 3.598411E+0 6.767677E-9 3.296911E+0 2.994036E+0 3.598458E+0 6.868687E-9 3.297025E+0 2.994205E+0 3.598504E+0 6.969697E-9 3.297140E+0 2.994375E+0 3.598557E+0 7.070707E-9 3.297252E+0 2.994544E+0 3.598621E+0 7.171717E-9 3.297341E+0 2.994714E+0 3.598687E+0 7.272727E-9 3.297423E+0 2.994889E+0 3.598754E+0 7.373737E-9 3.297505E+0 2.995065E+0 3.598820E+0 7.474747E-9 3.297586E+0 2.995242E+0 3.598872E+0 7.575758E-9 3.297667E+0 2.995418E+0 3.598905E+0 7.676768E-9 3.297743E+0 2.995593E+0 3.598933E+0 7.777778E-9 3.297817E+0 2.995720E+0 3.598960E+0 7.878788E-9 3.297891E+0 2.995832E+0 3.598988E+0 7.979798E-9 3.297965E+0 2.995944E+0 3.599023E+0 8.080808E-9 3.298037E+0 2.996056E+0 3.599066E+0 8.181818E-9 3.298096E+0 2.996168E+0 3.599112E+0 8.282828E-9 3.298152E+0 2.996283E+0 3.599157E+0 8.383838E-9 3.298207E+0 2.996399E+0 3.599203E+0 8.484848E-9 3.298263E+0 2.996515E+0 3.599236E+0 8.585859E-9 3.298318E+0 2.996630E+0 3.599254E+0 8.686869E-9 3.298369E+0 2.996744E+0 3.599271E+0 8.787879E-9 3.298420E+0 2.996826E+0 3.599287E+0 8.888889E-9 3.298470E+0 2.996903E+0 3.599303E+0 8.989899E-9 3.298521E+0 2.996979E+0 3.599326E+0 9.090909E-9 3.298570E+0 2.997056E+0 3.599358E+0 9.191919E-9 3.298608E+0 2.997133E+0 3.599391E+0 9.292929E-9 3.298646E+0 2.997211E+0 3.599423E+0 9.393939E-9 3.298683E+0 2.997290E+0 3.599456E+0 9.494949E-9 3.298721E+0 2.997369E+0 3.599478E+0 9.595960E-9 3.298758E+0 2.997448E+0 3.599488E+0 9.696970E-9 3.298795E+0 2.997526E+0 3.599498E+0 9.797980E-9 3.298832E+0 2.997579E+0 3.599508E+0 9.898990E-9 3.298869E+0 2.997631E+0 3.599517E+0 1.000000E-8 3.298907E+0 2.997684E+0 3.599527E+0 | [Ramp] R_load=500 dV/dt_r 1.942E+0/6.721E-10 1.744E+0/1.011E-9 2.133E+0/4.040E-10 dV/dt_f 1.933E+0/1.320E-9 1.733E+0/1.448E-9 2.125E+0/1.154E-9 [End]