|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX38MTC | Low Voltage Quad 2-Input NAND Gate (Open Drain) | with 5V Tolerant Inputs | TSSOP-14 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx38mtc_300.ibs | [File Rev] 2.1 | [Date] 08-Jan-0 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] 74LCX38MTC Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086408E+0 -2.136927E+0 -2.039513E+0 -3.200000E+0 -1.998467E+0 -2.048830E+0 -1.951462E+0 -3.100000E+0 -1.910569E+0 -1.960784E+0 -1.863446E+0 -3.000000E+0 -1.822720E+0 -1.872793E+0 -1.775471E+0 -2.900000E+0 -1.734924E+0 -1.784862E+0 -1.687540E+0 -2.800000E+0 -1.647185E+0 -1.696996E+0 -1.599657E+0 -2.700000E+0 -1.559511E+0 -1.609204E+0 -1.511828E+0 -2.600000E+0 -1.471908E+0 -1.521492E+0 -1.424060E+0 -2.500000E+0 -1.384385E+0 -1.433870E+0 -1.336360E+0 -2.400000E+0 -1.296953E+0 -1.346349E+0 -1.248738E+0 -2.300000E+0 -1.209623E+0 -1.258942E+0 -1.161203E+0 -2.200000E+0 -1.122411E+0 -1.171666E+0 -1.073771E+0 -2.100000E+0 -1.035335E+0 -1.084539E+0 -9.864576E-1 -2.000000E+0 -9.484187E-1 -9.975861E-1 -8.992850E-1 -1.900000E+0 -8.616914E-1 -9.108372E-1 -8.122812E-1 -1.800000E+0 -7.751918E-1 -8.243316E-1 -7.254839E-1 -1.700000E+0 -6.889715E-1 -7.381204E-1 -6.389444E-1 -1.600000E+0 -6.031021E-1 -6.522728E-1 -5.527358E-1 -1.500000E+0 -5.176854E-1 -5.668850E-1 -4.669671E-1 -1.400000E+0 -4.328747E-1 -4.820961E-1 -3.818106E-1 -1.300000E+0 -3.489191E-1 -3.981215E-1 -2.975618E-1 -1.200000E+0 -2.662386E-1 -3.153014E-1 -2.147897E-1 -1.100000E+0 -1.856680E-1 -2.342494E-1 -1.348063E-1 -1.000000E+0 -1.091527E-1 -1.561934E-1 -6.172016E-2 -9.000000E-1 -4.268706E-2 -8.408319E-2 -1.462850E-2 -8.000000E-1 -6.533010E-3 -2.674329E-2 -8.025082E-3 -7.000000E-1 -1.862017E-3 -2.826593E-3 -4.756953E-3 -6.000000E-1 -7.374494E-4 -3.003672E-4 -1.465144E-3 -5.000000E-1 -1.043261E-4 -6.384944E-5 -1.638793E-4 -4.000000E-1 -6.740608E-6 -7.717792E-6 -6.205861E-6 -3.000000E-1 -2.627533E-7 -5.403593E-7 -1.049558E-7 -2.000000E-1 -7.320948E-9 -2.796454E-8 -1.169709E-9 -1.000000E-1 -1.580282E-10 -1.120767E-9 -1.357765E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.025005E-12 8.745726E-12 -3.090916E-12 2.000000E-1 -1.305206E-12 1.171294E-11 -2.593675E-12 3.000000E-1 -6.511458E-13 1.306610E-11 -2.094880E-12 4.000000E-1 -1.360023E-14 1.418321E-11 -1.599498E-12 5.000000E-1 6.195044E-13 1.528760E-11 -1.110223E-12 6.000000E-1 1.248113E-12 1.636835E-11 -6.111778E-13 7.000000E-1 1.863065E-12 1.745792E-11 -1.122436E-13 8.000000E-1 2.518208E-12 1.847589E-11 3.823608E-13 9.000000E-1 3.133938E-12 1.952172E-11 8.743006E-13 1.000000E+0 3.773426E-12 2.058464E-11 1.376677E-12 1.100000E+0 4.408918E-12 2.163536E-11 1.880940E-12 1.200000E+0 5.022649E-12 2.268874E-11 2.367662E-12 1.300000E+0 5.682566E-12 2.373990E-11 2.862599E-12 1.400000E+0 6.279421E-12 2.483036E-11 3.354206E-12 1.500000E+0 6.911582E-12 2.577871E-11 3.857803E-12 1.600000E+0 7.533307E-12 2.697043E-11 4.349410E-12 1.700000E+0 8.222756E-12 2.804090E-11 4.865441E-12 1.800000E+0 8.838930E-12 2.892353E-11 5.344170E-12 1.900000E+0 9.432233E-12 3.011302E-11 5.846434E-12 2.000000E+0 1.005640E-11 3.113798E-11 6.322498E-12 2.100000E+0 1.073142E-11 3.203216E-11 6.827872E-12 2.200000E+0 1.133138E-11 3.304512E-11 7.335466E-12 2.300000E+0 1.191402E-11 3.436229E-11 7.840395E-12 2.400000E+0 1.262768E-11 3.496448E-11 8.325340E-12 2.500000E+0 1.321387E-11 3.599476E-11 8.841372E-12 2.600000E+0 1.389733E-11 3.749401E-11 9.322765E-12 2.700000E+0 1.449996E-11 3.827960E-11 9.821477E-12 2.800000E+0 1.517009E-11 3.922373E-11 1.030509E-11 2.900000E+0 1.578693E-11 4.071854E-11 1.082023E-11 3.000000E+0 1.635803E-11 4.142109E-11 1.133982E-11 3.100000E+0 1.700462E-11 4.249490E-11 1.178702E-11 3.200000E+0 1.765033E-11 4.398482E-11 1.228884E-11 3.300000E+0 1.824674E-11 4.474909E-11 1.276490E-11 | [POWER Clamp] 0.0 1.826494E-11 4.183898E-11 1.430278E-11 -1.000000E-1 1.897638E-11 4.245892E-11 1.477840E-11 -2.000000E-1 1.959277E-11 4.347722E-11 1.527844E-11 -3.000000E-1 2.013678E-11 4.499423E-11 1.579581E-11 -4.000000E-1 2.077005E-11 4.576428E-11 1.632117E-11 -5.000000E-1 2.143885E-11 4.701661E-11 1.679723E-11 -6.000000E-1 2.201084E-11 4.769696E-11 1.730616E-11 -7.000000E-1 2.280753E-11 4.917888E-11 1.778400E-11 -8.000000E-1 2.339284E-11 4.992406E-11 1.829559E-11 -9.000000E-1 2.405365E-11 5.096101E-11 1.880185E-11 -1.000000E+0 2.470646E-11 5.218936E-11 1.930278E-11 -1.100000E+0 2.528111E-11 5.350831E-11 1.980638E-11 -1.200000E+0 2.590017E-11 5.465672E-11 2.032063E-11 -1.300000E+0 2.663114E-11 5.533618E-11 2.076028E-11 -1.400000E+0 2.730882E-11 5.709389E-11 2.126566E-11 -1.500000E+0 2.783729E-11 5.806644E-11 2.177192E-11 -1.600000E+0 2.853273E-11 5.912604E-11 2.226130E-11 -1.700000E+0 2.915534E-11 6.088729E-11 2.282530E-11 -1.800000E+0 2.998224E-11 6.200906E-11 2.326228E-11 -1.900000E+0 3.066169E-11 6.435208E-11 2.377032E-11 -2.000000E+0 3.127809E-11 6.544631E-11 2.424905E-11 -2.100000E+0 3.194955E-11 6.648104E-11 2.471978E-11 -2.200000E+0 3.263612E-11 6.816325E-11 2.525269E-11 -2.300000E+0 3.339018E-11 7.017320E-11 2.572786E-11 -2.400000E+0 3.402345E-11 7.166623E-11 2.630696E-11 -2.500000E+0 3.482459E-11 7.351364E-11 2.676170E-11 -2.600000E+0 3.554757E-11 7.537793E-11 2.727774E-11 -2.700000E+0 3.640910E-11 7.812595E-11 2.772538E-11 -2.800000E+0 3.711609E-11 8.001955E-11 2.820322E-11 -2.900000E+0 3.783196E-11 8.174261E-11 2.871481E-11 -3.000000E+0 3.863487E-11 8.480328E-11 2.924594E-11 -3.100000E+0 3.955769E-11 8.680701E-11 2.973710E-11 -3.200000E+0 4.031886E-11 9.030998E-11 3.031975E-11 -3.300000E+0 4.114842E-11 9.278711E-11 3.078515E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Open_drain Polarity Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848285E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 4.440892E-16 2.592716E-12 -4.567575E-11 -2.159991E-11 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908759E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952117E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.029864E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.123043E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.224122E-2 1.782348E-1 4.000000E+0 1.154814E-1 7.330227E-2 1.784868E-1 4.100000E+0 1.166144E-1 7.440183E-2 1.787472E-1 4.200000E+0 1.180061E-1 7.555650E-2 1.790186E-1 4.300000E+0 1.195075E-1 7.720503E-2 1.793123E-1 4.400000E+0 1.210752E-1 8.336363E-2 1.799496E-1 4.500000E+0 1.226911E-1 1.026936E-1 1.817699E-1 4.600000E+0 1.243485E-1 1.383507E-1 1.840450E-1 4.700000E+0 1.260509E-1 1.863789E-1 1.864647E-1 4.800000E+0 1.280567E-1 2.420275E-1 1.889643E-1 4.900000E+0 1.352815E-1 3.022950E-1 1.915268E-1 5.000000E+0 1.606398E-1 3.655203E-1 1.941479E-1 5.100000E+0 2.040279E-1 4.307613E-1 1.968295E-1 5.200000E+0 2.582162E-1 4.974518E-1 1.995773E-1 5.300000E+0 3.183057E-1 5.652317E-1 2.024657E-1 5.400000E+0 3.818538E-1 6.338606E-1 2.098258E-1 5.500000E+0 4.476228E-1 7.031718E-1 2.413503E-1 5.600000E+0 5.149315E-1 7.730460E-1 2.919951E-1 5.700000E+0 5.833755E-1 8.433960E-1 3.513619E-1 5.800000E+0 6.526996E-1 9.141564E-1 4.150795E-1 5.900000E+0 7.227355E-1 9.852780E-1 4.813347E-1 6.000000E+0 7.933681E-1 1.056723E+0 5.492663E-1 6.100000E+0 8.645173E-1 1.128463E+0 6.184140E-1 6.200000E+0 9.361265E-1 1.200475E+0 6.885111E-1 6.300000E+0 1.008156E+0 1.272743E+0 7.593940E-1 6.400000E+0 1.080577E+0 1.345254E+0 8.309588E-1 6.500000E+0 1.153370E+0 1.417999E+0 9.031389E-1 6.600000E+0 1.226523E+0 1.490973E+0 9.758914E-1 | [GND Clamp] -3.300000E+0 -6.506995E+0 -6.687441E+0 -6.363519E+0 -3.200000E+0 -6.230470E+0 -6.409065E+0 -6.086972E+0 -3.100000E+0 -5.954085E+0 -6.130852E+0 -5.810539E+0 -3.000000E+0 -5.677853E+0 -5.852815E+0 -5.534233E+0 -2.900000E+0 -5.401790E+0 -5.574973E+0 -5.258067E+0 -2.800000E+0 -5.125913E+0 -5.297344E+0 -4.982054E+0 -2.700000E+0 -4.850242E+0 -5.019951E+0 -4.706213E+0 -2.600000E+0 -4.574800E+0 -4.742819E+0 -4.430564E+0 -2.500000E+0 -4.299616E+0 -4.465980E+0 -4.155132E+0 -2.400000E+0 -4.024723E+0 -4.189470E+0 -3.879945E+0 -2.300000E+0 -3.750161E+0 -3.913332E+0 -3.605038E+0 -2.200000E+0 -3.475978E+0 -3.637620E+0 -3.330457E+0 -2.100000E+0 -3.202237E+0 -3.362397E+0 -3.056256E+0 -2.000000E+0 -2.929012E+0 -3.087745E+0 -2.782503E+0 -1.900000E+0 -2.656402E+0 -2.813765E+0 -2.509292E+0 -1.800000E+0 -2.384535E+0 -2.540589E+0 -2.236741E+0 -1.700000E+0 -2.113583E+0 -2.268391E+0 -1.965019E+0 -1.600000E+0 -1.843786E+0 -1.997405E+0 -1.694366E+0 -1.500000E+0 -1.575487E+0 -1.727965E+0 -1.425134E+0 -1.400000E+0 -1.309212E+0 -1.460553E+0 -1.157893E+0 -1.300000E+0 -1.045822E+0 -1.195930E+0 -8.936242E-1 -1.200000E+0 -7.867995E-1 -9.353202E-1 -6.342467E-1 -1.100000E+0 -5.351720E-1 -6.809862E-1 -3.842786E-1 -1.000000E+0 -2.983055E-1 -4.376295E-1 -1.584335E-1 -9.000000E-1 -1.002540E-1 -2.171515E-1 -2.436377E-2 -8.000000E-1 -1.134380E-2 -5.590267E-2 -9.164268E-3 -7.000000E-1 -2.466068E-3 -4.958376E-3 -4.515616E-3 -6.000000E-1 -6.719202E-4 -5.026211E-4 -1.174931E-3 -5.000000E-1 -7.796862E-5 -6.691346E-5 -1.062828E-4 -4.000000E-1 -4.750226E-6 -6.621223E-6 -3.685224E-6 -3.000000E-1 -1.806880E-7 -4.476885E-7 -6.020213E-8 -2.000000E-1 -4.891862E-9 -2.262180E-8 -6.644407E-10 -1.000000E-1 -1.156523E-10 -8.702157E-10 -2.810324E-11 4.440892E-16 -1.980467E-11 -3.135615E-11 -2.160000E-11 1.000000E-1 -1.641864E-11 -1.929234E-12 -1.980710E-11 2.000000E-1 -1.443135E-11 3.960721E-12 -1.801792E-11 3.000000E-1 -1.250755E-11 7.598588E-12 -1.621547E-11 4.000000E-1 -1.064770E-11 1.098810E-11 -1.446798E-11 5.000000E-1 -8.735679E-12 1.421219E-11 -1.272227E-11 6.000000E-1 -6.881162E-12 1.741585E-11 -1.091971E-11 7.000000E-1 -4.857448E-12 2.044054E-11 -9.003465E-12 8.000000E-1 -3.061551E-12 2.368594E-11 -7.542855E-12 9.000000E-1 -1.149303E-12 2.658940E-11 -5.511591E-12 1.000000E+0 6.457057E-13 2.982947E-11 -3.936407E-12 1.100000E+0 2.556177E-12 3.306866E-11 -2.019718E-12 1.200000E+0 4.352074E-12 3.607958E-11 -1.039169E-13 1.300000E+0 6.147083E-12 3.943068E-11 1.811884E-12 1.400000E+0 8.171242E-12 4.255529E-11 3.273826E-12 1.500000E+0 9.967138E-12 4.545253E-11 5.190515E-12 1.600000E+0 1.176303E-11 4.880274E-11 6.652456E-12 1.700000E+0 1.355893E-11 5.169820E-11 8.340884E-12 1.800000E+0 1.558220E-11 5.482104E-11 1.002931E-11 1.900000E+0 1.737899E-11 5.771650E-11 1.240075E-11 2.000000E+0 1.940137E-11 6.106582E-11 1.386180E-11 2.100000E+0 2.120082E-11 6.396128E-11 1.577938E-11 2.200000E+0 2.322409E-11 6.754242E-11 1.769607E-11 2.300000E+0 2.433786E-11 7.043788E-11 1.961098E-11 2.400000E+0 2.681233E-11 7.424283E-11 2.107292E-11 2.500000E+0 2.883738E-11 7.714007E-11 2.344258E-11 2.600000E+0 3.040590E-11 8.049383E-11 2.490630E-11 2.700000E+0 3.243095E-11 8.339285E-11 2.591172E-11 2.800000E+0 3.445777E-11 8.675194E-11 2.782841E-11 2.900000E+0 3.556799E-11 8.965806E-11 2.929035E-11 3.000000E+0 3.804601E-11 9.301360E-11 3.120881E-11 3.100000E+0 3.961809E-11 2.044480E-10 3.312195E-11 3.200000E+0 4.164491E-11 3.001396E-9 3.413270E-11 3.300000E+0 4.321521E-11 7.434612E-8 3.604583E-11 | [Ramp] dV/dt_r 1.670E+0/1.011E-9 1.475E+0/1.085E-9 1.781E+0/9.819E-10 dV/dt_f 1.668E+0/8.199E-10 1.472E+0/1.315E-9 1.782E+0/5.237E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.299996E+0 3.300000E+0 1.010101E-10 3.299999E+0 3.299996E+0 3.299999E+0 2.020202E-10 3.299997E+0 3.299995E+0 3.299997E+0 3.030303E-10 3.299998E+0 3.299996E+0 3.299998E+0 4.040404E-10 3.299999E+0 3.299997E+0 3.299999E+0 5.050505E-10 3.300001E+0 3.299999E+0 3.300001E+0 6.060606E-10 3.300001E+0 3.299999E+0 3.300001E+0 7.070707E-10 3.300001E+0 3.299998E+0 3.300000E+0 8.080808E-10 3.299999E+0 3.299996E+0 3.299999E+0 9.090909E-10 3.299997E+0 3.299995E+0 3.299999E+0 1.010101E-9 3.299996E+0 3.299994E+0 3.299998E+0 1.111111E-9 3.299996E+0 3.299992E+0 3.299998E+0 1.212121E-9 3.299995E+0 3.299991E+0 3.299998E+0 1.313131E-9 3.299994E+0 3.299990E+0 3.299998E+0 1.414141E-9 3.299995E+0 3.299989E+0 3.299997E+0 1.515152E-9 3.299995E+0 3.299988E+0 3.300000E+0 1.616162E-9 3.300001E+0 3.299984E+0 3.300036E+0 1.717172E-9 3.300066E+0 3.299979E+0 3.300182E+0 1.818182E-9 3.300326E+0 3.299986E+0 3.299940E+0 1.919192E-9 3.300348E+0 3.300069E+0 3.296745E+0 2.020202E-9 3.298426E+0 3.300286E+0 3.294594E+0 2.121212E-9 3.294698E+0 3.300551E+0 3.287920E+0 2.222222E-9 3.295413E+0 3.300498E+0 3.136288E+0 2.323232E-9 3.301490E+0 3.299500E+0 2.710181E+0 2.424242E-9 3.276060E+0 3.297750E+0 2.263384E+0 2.525253E-9 3.136148E+0 3.295858E+0 1.864097E+0 2.626263E-9 2.892128E+0 3.294667E+0 1.496586E+0 2.727273E-9 2.634615E+0 3.296358E+0 1.192633E+0 2.828283E-9 2.382788E+0 3.301030E+0 9.605285E-1 2.929293E-9 2.137115E+0 3.307585E+0 7.888708E-1 3.030303E-9 1.901414E+0 3.303301E+0 6.501878E-1 3.131313E-9 1.690079E+0 3.255988E+0 5.826543E-1 3.232323E-9 1.509693E+0 3.160977E+0 5.349357E-1 3.333333E-9 1.348205E+0 3.032512E+0 5.030793E-1 3.434343E-9 1.186718E+0 2.890282E+0 4.809429E-1 3.535354E-9 1.038295E+0 2.744134E+0 4.629147E-1 3.636364E-9 9.297883E-1 2.599429E+0 4.448865E-1 3.737374E-9 8.559515E-1 2.457291E+0 4.288052E-1 3.838384E-9 8.036679E-1 2.315153E+0 4.180388E-1 3.939394E-9 7.675507E-1 2.173015E+0 4.105348E-1 4.040404E-9 7.314336E-1 2.038569E+0 4.030308E-1 4.141414E-9 6.976545E-1 1.923545E+0 3.955268E-1 4.242424E-9 6.744253E-1 1.819866E+0 3.887004E-1 4.343434E-9 6.611188E-1 1.716188E+0 3.835033E-1 4.444444E-9 6.478123E-1 1.612509E+0 3.792257E-1 4.545455E-9 6.345057E-1 1.517979E+0 3.749481E-1 4.646465E-9 6.218249E-1 1.443984E+0 3.706705E-1 4.747475E-9 6.117964E-1 1.380968E+0 3.668849E-1 4.848485E-9 6.039305E-1 1.317952E+0 3.641567E-1 4.949495E-9 5.960646E-1 1.254936E+0 3.619730E-1 5.050505E-9 5.881988E-1 1.199844E+0 3.597892E-1 5.151515E-9 5.808611E-1 1.160757E+0 3.576054E-1 5.252525E-9 5.756464E-1 1.129436E+0 3.555727E-1 5.353535E-9 5.719229E-1 1.098115E+0 3.538334E-1 5.454545E-9 5.681995E-1 1.066793E+0 3.522307E-1 5.555556E-9 5.644760E-1 1.040097E+0 3.506279E-1 5.656566E-9 5.608568E-1 1.021893E+0 3.490252E-1 5.757576E-9 5.576375E-1 1.007389E+0 3.476467E-1 5.858586E-9 5.546583E-1 9.928858E-1 3.466655E-1 5.959596E-9 5.516791E-1 9.783822E-1 3.458494E-1 6.060606E-9 5.486998E-1 9.657415E-1 3.450334E-1 6.161616E-9 5.459583E-1 9.562368E-1 3.442174E-1 6.262626E-9 5.440935E-1 9.479430E-1 3.434327E-1 6.363636E-9 5.426729E-1 9.396491E-1 3.426989E-1 6.464646E-9 5.412523E-1 9.313553E-1 3.419838E-1 6.565657E-9 5.398317E-1 9.242155E-1 3.412687E-1 6.666667E-9 5.384259E-1 9.188686E-1 3.405536E-1 6.767677E-9 5.370729E-1 9.141254E-1 3.399702E-1 6.868687E-9 5.357421E-1 9.093822E-1 3.395853E-1 6.969697E-9 5.344113E-1 9.046389E-1 3.392633E-1 7.070707E-9 5.330806E-1 9.004708E-1 3.389413E-1 7.171717E-9 5.318827E-1 8.971323E-1 3.386193E-1 7.272727E-9 5.311438E-1 8.940322E-1 3.382872E-1 7.373737E-9 5.305621E-1 8.909320E-1 3.379410E-1 7.474747E-9 5.299804E-1 8.878318E-1 3.375909E-1 7.575758E-9 5.293987E-1 8.851608E-1 3.372409E-1 7.676768E-9 5.288061E-1 8.830679E-1 3.368908E-1 7.777778E-9 5.281768E-1 8.811123E-1 3.366285E-1 7.878788E-9 5.275376E-1 8.791567E-1 3.364812E-1 7.979798E-9 5.268984E-1 8.772011E-1 3.363589E-1 8.080808E-9 5.262592E-1 8.754973E-1 3.362367E-1 8.181818E-9 5.257005E-1 8.741116E-1 3.361144E-1 8.282828E-9 5.254054E-1 8.727856E-1 3.359675E-1 8.383838E-9 5.251639E-1 8.714597E-1 3.357901E-1 8.484848E-9 5.249225E-1 8.701337E-1 3.356076E-1 8.585859E-9 5.246810E-1 8.689991E-1 3.354251E-1 8.686869E-9 5.244230E-1 8.680917E-1 3.352427E-1 8.787879E-9 5.241117E-1 8.672159E-1 3.351226E-1 8.888889E-9 5.237930E-1 8.663401E-1 3.350750E-1 8.989899E-9 5.234742E-1 8.654642E-1 3.350360E-1 9.090909E-9 5.231554E-1 8.647131E-1 3.349970E-1 9.191919E-9 5.228870E-1 8.641021E-1 3.349580E-1 9.292929E-9 5.227761E-1 8.635036E-1 3.348907E-1 9.393939E-9 5.226786E-1 8.629050E-1 3.347921E-1 9.494949E-9 5.225810E-1 8.623065E-1 3.346914E-1 9.595960E-9 5.224834E-1 8.617937E-1 3.345907E-1 9.696970E-9 5.223630E-1 8.613723E-1 3.344901E-1 9.797980E-9 5.221724E-1 8.609545E-1 3.344492E-1 9.898990E-9 5.219796E-1 8.605366E-1 3.344707E-1 1.000000E-8 5.217868E-1 8.601188E-1 3.344934E-1 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204594E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204594E-1 8.554494E-1 3.338851E-1 2.020202E-10 5.204595E-1 8.554494E-1 3.338851E-1 3.030303E-10 5.204595E-1 8.554494E-1 3.338851E-1 4.040404E-10 5.204595E-1 8.554495E-1 3.338851E-1 5.050505E-10 5.204595E-1 8.554495E-1 3.338851E-1 6.060606E-10 5.204595E-1 8.554495E-1 3.338851E-1 7.070707E-10 5.204595E-1 8.554495E-1 3.338851E-1 8.080808E-10 5.204595E-1 8.554495E-1 3.338851E-1 9.090909E-10 5.204595E-1 8.554493E-1 3.338851E-1 1.010101E-9 5.204594E-1 8.554492E-1 3.338851E-1 1.111111E-9 5.204594E-1 8.554490E-1 3.338851E-1 1.212121E-9 5.204593E-1 8.554489E-1 3.338851E-1 1.313131E-9 5.204592E-1 8.554487E-1 3.338850E-1 1.414141E-9 5.204591E-1 8.554485E-1 3.338850E-1 1.515152E-9 5.204591E-1 8.554476E-1 3.338851E-1 1.616162E-9 5.204604E-1 8.554461E-1 3.338862E-1 1.717172E-9 5.204627E-1 8.554441E-1 3.338949E-1 1.818182E-9 5.204668E-1 8.554458E-1 3.339020E-1 1.919192E-9 5.204992E-1 8.554772E-1 3.337061E-1 2.020202E-9 5.204660E-1 8.555743E-1 3.327919E-1 2.121212E-9 5.195647E-1 8.556719E-1 3.319939E-1 2.222222E-9 5.177209E-1 8.553563E-1 3.413027E-1 2.323232E-9 5.170975E-1 8.537828E-1 3.701889E-1 2.424242E-9 5.216888E-1 8.508483E-1 4.107088E-1 2.525253E-9 5.378020E-1 8.470168E-1 4.602018E-1 2.626263E-9 5.787419E-1 8.433884E-1 5.116914E-1 2.727273E-9 6.369830E-1 8.431104E-1 5.644239E-1 2.828283E-9 7.133757E-1 8.498174E-1 6.196391E-1 2.929293E-9 7.994804E-1 8.673856E-1 6.849966E-1 3.030303E-9 8.964047E-1 9.062332E-1 7.708720E-1 3.131313E-9 1.021342E+0 9.732068E-1 8.976052E-1 3.232323E-9 1.179171E+0 1.071306E+0 1.067871E+0 3.333333E-9 1.355643E+0 1.187377E+0 1.262287E+0 3.434343E-9 1.532115E+0 1.303448E+0 1.456703E+0 3.535354E-9 1.712132E+0 1.427684E+0 1.655585E+0 3.636364E-9 1.901132E+0 1.575707E+0 1.865764E+0 3.737374E-9 2.090557E+0 1.737694E+0 2.076378E+0 3.838384E-9 2.258794E+0 1.895727E+0 2.260353E+0 3.939394E-9 2.403133E+0 2.051095E+0 2.414488E+0 4.040404E-9 2.547471E+0 2.206462E+0 2.568623E+0 4.141414E-9 2.691810E+0 2.357265E+0 2.722758E+0 4.242424E-9 2.836149E+0 2.495283E+0 2.876893E+0 4.343434E-9 2.954863E+0 2.619987E+0 2.990448E+0 4.444444E-9 3.033830E+0 2.723513E+0 3.050212E+0 4.545455E-9 3.097385E+0 2.808063E+0 3.109976E+0 4.646465E-9 3.144873E+0 2.892614E+0 3.169739E+0 4.747475E-9 3.185059E+0 2.977164E+0 3.229503E+0 4.848485E-9 3.225245E+0 3.061714E+0 3.265311E+0 4.949495E-9 3.254239E+0 3.119846E+0 3.273963E+0 5.050505E-9 3.267013E+0 3.150479E+0 3.280273E+0 5.151515E-9 3.274118E+0 3.181113E+0 3.284803E+0 5.252525E-9 3.279176E+0 3.211747E+0 3.288669E+0 5.353535E-9 3.283323E+0 3.242381E+0 3.292534E+0 5.454545E-9 3.287470E+0 3.260444E+0 3.295117E+0 5.555556E-9 3.290788E+0 3.266986E+0 3.296173E+0 5.656566E-9 3.292584E+0 3.272008E+0 3.296872E+0 5.757576E-9 3.293717E+0 3.275768E+0 3.297572E+0 5.858586E-9 3.294850E+0 3.279084E+0 3.298271E+0 5.959596E-9 3.295983E+0 3.282400E+0 3.298723E+0 6.060606E-9 3.296888E+0 3.285716E+0 3.298919E+0 6.161616E-9 3.297407E+0 3.288357E+0 3.299058E+0 6.262626E-9 3.297779E+0 3.289884E+0 3.299198E+0 6.363636E-9 3.298150E+0 3.290990E+0 3.299338E+0 6.464646E-9 3.298521E+0 3.292097E+0 3.299426E+0 6.565657E-9 3.298805E+0 3.293203E+0 3.299468E+0 6.666667E-9 3.298952E+0 3.294146E+0 3.299500E+0 6.767677E-9 3.299054E+0 3.294838E+0 3.299532E+0 6.868687E-9 3.299155E+0 3.295448E+0 3.299564E+0 6.969697E-9 3.299256E+0 3.296058E+0 3.299594E+0 7.070707E-9 3.299339E+0 3.296668E+0 3.299622E+0 7.171717E-9 3.299394E+0 3.297152E+0 3.299650E+0 7.272727E-9 3.299442E+0 3.297457E+0 3.299678E+0 7.373737E-9 3.299489E+0 3.297712E+0 3.299706E+0 7.474747E-9 3.299536E+0 3.297968E+0 3.299730E+0 7.575758E-9 3.299573E+0 3.298223E+0 3.299750E+0 7.676768E-9 3.299597E+0 3.298433E+0 3.299770E+0 7.777778E-9 3.299616E+0 3.298584E+0 3.299789E+0 7.878788E-9 3.299636E+0 3.298721E+0 3.299809E+0 7.979798E-9 3.299656E+0 3.298859E+0 3.299820E+0 8.080808E-9 3.299673E+0 3.298996E+0 3.299827E+0 8.181818E-9 3.299687E+0 3.299105E+0 3.299832E+0 8.282828E-9 3.299701E+0 3.299178E+0 3.299838E+0 8.383838E-9 3.299714E+0 3.299245E+0 3.299843E+0 8.484848E-9 3.299728E+0 3.299312E+0 3.299848E+0 8.585859E-9 3.299742E+0 3.299379E+0 3.299852E+0 8.686869E-9 3.299756E+0 3.299432E+0 3.299857E+0 8.787879E-9 3.299771E+0 3.299470E+0 3.299861E+0 8.888889E-9 3.299785E+0 3.299506E+0 3.299866E+0 8.989899E-9 3.299800E+0 3.299541E+0 3.299873E+0 9.090909E-9 3.299808E+0 3.299577E+0 3.299882E+0 9.191919E-9 3.299808E+0 3.299605E+0 3.299891E+0 9.292929E-9 3.299808E+0 3.299625E+0 3.299899E+0 9.393939E-9 3.299808E+0 3.299644E+0 3.299908E+0 9.494949E-9 3.299807E+0 3.299663E+0 3.299911E+0 9.595960E-9 3.299810E+0 3.299683E+0 3.299912E+0 9.696970E-9 3.299817E+0 3.299698E+0 3.299913E+0 9.797980E-9 3.299824E+0 3.299711E+0 3.299913E+0 9.898990E-9 3.299831E+0 3.299723E+0 3.299914E+0 1.000000E-8 3.299837E+0 3.299735E+0 3.299907E+0 | |[End data_o | |====================================================================== [End]