|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX32M | Low Voltage Quad 2-Input OR Gate with 5V | Tolerant Inputs | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx32m_300.ibs | [File Rev] 4.1 | [Date] 08-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] 74LCX32M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 b0 data_i 81m 3.37n 0.08p 3 o0 data_o 81m 2.56n 0.07p 4 a1 data_i 81m 2.57n 0.07p 5 b1 data_i 81m 2.56n 0.08p 6 o1 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o 101m 3.89n 0.10p 9 b3 data_i 101m 3.37n 0.10p 10 a3 data_i 81m 2.56n 0.08p 11 o2 data_o 81m 2.57n 0.06p 12 b2 data_i 81m 2.56n 0.08p 13 a2 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086408E+0 -2.136927E+0 -2.039513E+0 -3.200000E+0 -1.998467E+0 -2.048830E+0 -1.951462E+0 -3.100000E+0 -1.910569E+0 -1.960784E+0 -1.863446E+0 -3.000000E+0 -1.822720E+0 -1.872793E+0 -1.775471E+0 -2.900000E+0 -1.734924E+0 -1.784862E+0 -1.687540E+0 -2.800000E+0 -1.647185E+0 -1.696996E+0 -1.599657E+0 -2.700000E+0 -1.559511E+0 -1.609204E+0 -1.511828E+0 -2.600000E+0 -1.471908E+0 -1.521492E+0 -1.424060E+0 -2.500000E+0 -1.384385E+0 -1.433870E+0 -1.336360E+0 -2.400000E+0 -1.296953E+0 -1.346349E+0 -1.248738E+0 -2.300000E+0 -1.209623E+0 -1.258942E+0 -1.161203E+0 -2.200000E+0 -1.122411E+0 -1.171666E+0 -1.073771E+0 -2.100000E+0 -1.035335E+0 -1.084539E+0 -9.864576E-1 -2.000000E+0 -9.484187E-1 -9.975861E-1 -8.992850E-1 -1.900000E+0 -8.616914E-1 -9.108372E-1 -8.122812E-1 -1.800000E+0 -7.751918E-1 -8.243316E-1 -7.254839E-1 -1.700000E+0 -6.889715E-1 -7.381204E-1 -6.389444E-1 -1.600000E+0 -6.031021E-1 -6.522728E-1 -5.527358E-1 -1.500000E+0 -5.176854E-1 -5.668850E-1 -4.669671E-1 -1.400000E+0 -4.328747E-1 -4.820961E-1 -3.818106E-1 -1.300000E+0 -3.489191E-1 -3.981215E-1 -2.975618E-1 -1.200000E+0 -2.662386E-1 -3.153014E-1 -2.147897E-1 -1.100000E+0 -1.856680E-1 -2.342494E-1 -1.348061E-1 -1.000000E+0 -1.091527E-1 -1.561934E-1 -6.172016E-2 -9.000000E-1 -4.268706E-2 -8.408319E-2 -1.462847E-2 -8.000000E-1 -6.533010E-3 -2.674329E-2 -8.025082E-3 -7.000000E-1 -1.862017E-3 -2.826593E-3 -4.756953E-3 -6.000000E-1 -7.374494E-4 -3.003672E-4 -1.465144E-3 -5.000000E-1 -1.043261E-4 -6.384944E-5 -1.638793E-4 -4.000000E-1 -6.740608E-6 -7.717792E-6 -6.205381E-6 -3.000000E-1 -2.627533E-7 -5.403593E-7 -1.049558E-7 -2.000000E-1 -7.320947E-9 -2.796454E-8 -1.169706E-9 -1.000000E-1 -1.580267E-10 -1.120762E-9 -1.357474E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.024395E-12 8.742646E-12 -3.093623E-12 2.000000E-1 -1.302486E-12 1.170342E-11 -2.599754E-12 3.000000E-1 -6.622480E-13 1.304112E-11 -2.104206E-12 4.000000E-1 -3.569367E-14 1.419570E-11 -1.613598E-12 5.000000E-1 6.050160E-13 1.524814E-11 -1.119216E-12 6.000000E-1 1.235456E-12 1.632383E-11 -6.254996E-13 7.000000E-1 1.860512E-12 1.739264E-11 -1.267875E-13 8.000000E-1 2.486566E-12 1.845080E-11 3.697043E-13 9.000000E-1 3.118505E-12 1.953060E-11 8.644196E-13 1.000000E+0 3.757106E-12 2.060119E-11 1.349365E-12 1.100000E+0 4.376943E-12 2.154255E-11 1.842082E-12 1.200000E+0 5.003775E-12 2.268386E-11 2.342793E-12 1.300000E+0 5.639045E-12 2.374367E-11 2.826628E-12 1.400000E+0 6.255441E-12 2.468159E-11 3.336442E-12 1.500000E+0 6.899592E-12 2.572942E-11 3.829159E-12 1.600000E+0 7.515766E-12 2.674905E-11 4.327205E-12 1.700000E+0 8.145928E-12 2.780531E-11 4.827250E-12 1.800000E+0 8.783862E-12 2.885248E-11 5.302203E-12 1.900000E+0 9.414247E-12 2.993406E-11 5.810685E-12 2.000000E+0 1.002776E-11 3.103251E-11 6.310286E-12 2.100000E+0 1.067635E-11 3.215650E-11 6.785683E-12 2.200000E+0 1.129408E-11 3.314460E-11 7.278178E-12 2.300000E+0 1.195133E-11 3.411627E-11 7.795542E-12 2.400000E+0 1.255396E-11 3.517186E-11 8.281376E-12 2.500000E+0 1.317169E-11 3.630118E-11 8.789858E-12 2.600000E+0 1.381251E-11 3.711253E-11 9.272583E-12 2.700000E+0 1.445422E-11 3.820633E-11 9.756196E-12 2.800000E+0 1.507949E-11 3.942802E-11 1.024025E-11 2.900000E+0 1.571987E-11 4.021050E-11 1.072475E-11 3.000000E+0 1.633627E-11 4.155343E-11 1.121769E-11 3.100000E+0 1.693623E-11 4.200862E-11 1.175104E-11 3.200000E+0 1.758638E-11 4.369172E-11 1.223022E-11 3.300000E+0 1.821832E-11 4.425038E-11 1.270894E-11 | [POWER Clamp] 0.0 1.823297E-11 4.154055E-11 1.420997E-11 -1.000000E-1 1.882761E-11 4.208545E-11 1.471534E-11 -2.000000E-1 1.950484E-11 4.310285E-11 1.520339E-11 -3.000000E-1 2.013412E-11 4.474066E-11 1.570877E-11 -4.000000E-1 2.080425E-11 4.589351E-11 1.623013E-11 -5.000000E-1 2.135714E-11 4.658229E-11 1.671729E-11 -6.000000E-1 2.204903E-11 4.794609E-11 1.712852E-11 -7.000000E-1 2.266143E-11 4.860556E-11 1.768363E-11 -8.000000E-1 2.328626E-11 5.003686E-11 1.814104E-11 -9.000000E-1 2.395684E-11 5.111733E-11 1.861533E-11 -1.000000E+0 2.455813E-11 5.227374E-11 1.918377E-11 -1.100000E+0 2.519140E-11 5.360601E-11 1.962963E-11 -1.200000E+0 2.585665E-11 5.467360E-11 2.014922E-11 -1.300000E+0 2.653522E-11 5.625811E-11 2.069012E-11 -1.400000E+0 2.717293E-11 5.715695E-11 2.117506E-11 -1.500000E+0 2.785239E-11 5.800604E-11 2.165379E-11 -1.600000E+0 2.849010E-11 5.898215E-11 2.211209E-11 -1.700000E+0 2.921840E-11 6.058443E-11 2.264144E-11 -1.800000E+0 2.982326E-11 6.210765E-11 2.308553E-11 -1.900000E+0 3.054179E-11 6.308198E-11 2.367351E-11 -2.000000E+0 3.124345E-11 6.535483E-11 2.410072E-11 -2.100000E+0 3.188472E-11 6.671730E-11 2.464962E-11 -2.200000E+0 3.258105E-11 6.791812E-11 2.512568E-11 -2.300000E+0 3.327472E-11 7.054624E-11 2.565326E-11 -2.400000E+0 3.400480E-11 7.214851E-11 2.607958E-11 -2.500000E+0 3.477751E-11 7.261214E-11 2.658140E-11 -2.600000E+0 3.553691E-11 7.533973E-11 2.706901E-11 -2.700000E+0 3.624923E-11 7.689671E-11 2.754419E-11 -2.800000E+0 3.704503E-11 7.920598E-11 2.811262E-11 -2.900000E+0 3.773781E-11 8.235368E-11 2.857270E-11 -3.000000E+0 3.858247E-11 8.410073E-11 2.906031E-11 -3.100000E+0 3.937295E-11 8.663115E-11 2.961187E-11 -3.200000E+0 4.020784E-11 8.980194E-11 3.011191E-11 -3.300000E+0 4.106049E-11 9.244960E-11 3.061818E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [Pullup] -3.300000E+0 2.475395E-1 1.860878E-1 3.204810E-1 -3.200000E+0 2.468361E-1 1.857045E-1 3.208669E-1 -3.100000E+0 2.456849E-1 1.847967E-1 3.209170E-1 -3.000000E+0 2.440042E-1 1.833689E-1 3.203959E-1 -2.900000E+0 2.417119E-1 1.814084E-1 3.191153E-1 -2.800000E+0 2.387355E-1 1.788988E-1 3.169310E-1 -2.700000E+0 2.350257E-1 1.758313E-1 3.137332E-1 -2.600000E+0 2.305638E-1 1.722095E-1 3.094445E-1 -2.500000E+0 2.253575E-1 1.680497E-1 3.040258E-1 -2.400000E+0 2.194312E-1 1.633771E-1 2.974740E-1 -2.300000E+0 2.128175E-1 1.582216E-1 2.898081E-1 -2.200000E+0 2.055522E-1 1.526158E-1 2.810541E-1 -2.100000E+0 1.976699E-1 1.465928E-1 2.712267E-1 -2.000000E+0 1.891991E-1 1.401852E-1 2.602912E-1 -1.900000E+0 1.801499E-1 1.334212E-1 2.481335E-1 -1.800000E+0 1.705220E-1 1.263196E-1 2.349748E-1 -1.700000E+0 1.604477E-1 1.188968E-1 2.214994E-1 -1.600000E+0 1.502320E-1 1.112329E-1 2.079693E-1 -1.500000E+0 1.400377E-1 1.034993E-1 1.944104E-1 -1.400000E+0 1.298934E-1 9.581292E-2 1.808193E-1 -1.300000E+0 1.198005E-1 8.820324E-2 1.671927E-1 -1.200000E+0 1.097584E-1 8.067306E-2 1.535300E-1 -1.100000E+0 9.976848E-2 7.322121E-2 1.398375E-1 -1.000000E+0 8.983593E-2 6.584698E-2 1.261425E-1 -9.000000E-1 7.997636E-2 5.855189E-2 1.125726E-1 -8.000000E-1 7.024331E-2 5.134278E-2 9.963827E-2 -7.000000E-1 6.081537E-2 4.424216E-2 8.720972E-2 -6.000000E-1 5.182678E-2 3.732023E-2 7.478430E-2 -5.000000E-1 4.297755E-2 3.071061E-2 6.233716E-2 -4.000000E-1 3.419789E-2 2.432090E-2 4.987103E-2 -3.000000E-1 2.549449E-2 1.804623E-2 3.739204E-2 -2.000000E-1 1.688063E-2 1.188803E-2 2.490999E-2 -1.000000E-1 8.374427E-3 5.864424E-3 1.243927E-2 0.0 4.321743E-11 4.390510E-11 4.179501E-11 10.000000E-2 -8.111901E-3 -5.621520E-3 -1.215764E-2 2.000000E-1 -1.584801E-2 -1.093439E-2 -2.379872E-2 3.000000E-1 -2.320507E-2 -1.593571E-2 -3.492078E-2 4.000000E-1 -3.017986E-2 -2.062265E-2 -4.552146E-2 5.000000E-1 -3.676927E-2 -2.499254E-2 -5.559858E-2 6.000000E-1 -4.297034E-2 -2.904300E-2 -6.515012E-2 7.000000E-1 -4.878033E-2 -3.277204E-2 -7.417437E-2 8.000000E-1 -5.419689E-2 -3.617832E-2 -8.266994E-2 9.000000E-1 -5.921819E-2 -3.926151E-2 -9.063599E-2 1.000000E+0 -6.384325E-2 -4.202286E-2 -9.807236E-2 1.100000E+0 -6.807234E-2 -4.446603E-2 -1.049800E-1 1.200000E+0 -7.190764E-2 -4.659830E-2 -1.113613E-1 1.300000E+0 -7.535414E-2 -4.843219E-2 -1.172209E-1 1.400000E+0 -7.842097E-2 -4.998712E-2 -1.225667E-1 1.500000E+0 -8.112298E-2 -5.129055E-2 -1.274112E-1 1.600000E+0 -8.348238E-2 -5.237738E-2 -1.317729E-1 1.700000E+0 -8.552971E-2 -5.328691E-2 -1.356783E-1 1.800000E+0 -8.730317E-2 -5.405814E-2 -1.391622E-1 1.900000E+0 -8.884566E-2 -5.472533E-2 -1.422671E-1 2.000000E+0 -9.020029E-2 -5.531576E-2 -1.450399E-1 2.100000E+0 -9.140598E-2 -5.584958E-2 -1.475281E-1 2.200000E+0 -9.249491E-2 -5.634108E-2 -1.497755E-1 2.300000E+0 -9.349202E-2 -5.680015E-2 -1.518202E-1 2.400000E+0 -9.441593E-2 -5.723367E-2 -1.536938E-1 2.500000E+0 -9.528030E-2 -5.764647E-2 -1.554221E-1 2.600000E+0 -9.609519E-2 -5.804200E-2 -1.570256E-1 2.700000E+0 -9.686810E-2 -5.842280E-2 -1.585212E-1 2.800000E+0 -9.760473E-2 -5.879078E-2 -1.599225E-1 2.900000E+0 -9.830953E-2 -5.914744E-2 -1.612410E-1 3.000000E+0 -9.898604E-2 -5.949395E-2 -1.624859E-1 3.100000E+0 -9.963717E-2 -5.983127E-2 -1.636654E-1 3.200000E+0 -1.002653E-1 -6.016022E-2 -1.647863E-1 3.300000E+0 -1.008725E-1 -6.048185E-2 -1.658544E-1 3.400000E+0 -1.014605E-1 -6.080210E-2 -1.668749E-1 3.500000E+0 -1.020308E-1 -6.116983E-2 -1.678521E-1 3.600000E+0 -1.025850E-1 -6.190679E-2 -1.687899E-1 3.700000E+0 -1.031284E-1 -6.665800E-2 -1.696918E-1 3.800000E+0 -1.037263E-1 -1.178923E-1 -1.705608E-1 3.900000E+0 -1.048319E-1 -2.794260E-1 -1.713996E-1 4.000000E+0 -1.071253E-1 -5.001842E-1 -1.722143E-1 4.100000E+0 -1.164909E-1 -7.438163E-1 -1.731023E-1 4.200000E+0 -2.058781E-1 -9.984216E-1 -1.749326E-1 4.300000E+0 -4.043976E-1 -1.259299E+0 -1.790130E-1 4.400000E+0 -6.417203E-1 -1.524185E+0 -1.843811E-1 4.500000E+0 -8.937961E-1 -1.791856E+0 -2.002811E-1 4.600000E+0 -1.153258E+0 -2.061553E+0 -3.350337E-1 4.700000E+0 -1.417088E+0 -2.332791E+0 -5.615453E-1 4.800000E+0 -1.683784E+0 -2.605239E+0 -8.121645E-1 4.900000E+0 -1.952498E+0 -2.878662E+0 -1.072179E+0 5.000000E+0 -2.222705E+0 -3.152886E+0 -1.337071E+0 5.100000E+0 -2.494059E+0 -3.427779E+0 -1.604923E+0 5.200000E+0 -2.766324E+0 -3.703240E+0 -1.874754E+0 5.300000E+0 -3.039326E+0 -3.979189E+0 -2.145995E+0 5.400000E+0 -3.312938E+0 -4.255560E+0 -2.418295E+0 5.500000E+0 -3.587061E+0 -4.532302E+0 -2.691413E+0 5.600000E+0 -3.861619E+0 -4.809370E+0 -2.965184E+0 5.700000E+0 -4.136554E+0 -5.086729E+0 -3.239486E+0 5.800000E+0 -4.411815E+0 -5.364348E+0 -3.514230E+0 5.900000E+0 -4.687362E+0 -5.642201E+0 -3.789345E+0 6.000000E+0 -4.963163E+0 -5.920265E+0 -4.064779E+0 6.100000E+0 -5.239189E+0 -6.198522E+0 -4.340486E+0 6.200000E+0 -5.515418E+0 -6.476954E+0 -4.616433E+0 6.300000E+0 -5.791830E+0 -6.755547E+0 -4.892590E+0 6.400000E+0 -6.068407E+0 -7.034287E+0 -5.168933E+0 6.500000E+0 -6.345134E+0 -7.313165E+0 -5.445443E+0 6.600000E+0 -6.621999E+0 -7.592168E+0 -5.722102E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 4.440892E-16 2.592715E-12 -4.567575E-11 -2.159991E-11 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908758E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952013E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.028781E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.119498E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.216645E-2 1.782348E-1 4.000000E+0 1.154809E-1 7.317549E-2 1.784868E-1 4.100000E+0 1.166044E-1 7.421143E-2 1.787472E-1 4.200000E+0 1.179671E-1 7.526937E-2 1.790186E-1 4.300000E+0 1.194221E-1 7.634717E-2 1.793123E-1 4.400000E+0 1.209260E-1 7.744400E-2 1.799495E-1 4.500000E+0 1.224647E-1 7.855934E-2 1.817607E-1 4.600000E+0 1.240331E-1 7.969064E-2 1.840021E-1 4.700000E+0 1.256301E-1 8.083176E-2 1.863626E-1 4.800000E+0 1.272567E-1 8.197828E-2 1.887813E-1 4.900000E+0 1.289150E-1 8.312910E-2 1.912446E-1 5.000000E+0 1.306057E-1 8.428377E-2 1.937515E-1 5.100000E+0 1.323261E-1 8.544166E-2 1.963063E-1 5.200000E+0 1.340757E-1 8.660203E-2 1.989161E-1 5.300000E+0 1.358577E-1 8.776406E-2 2.015900E-1 5.400000E+0 1.376763E-1 8.892672E-2 2.043363E-1 5.500000E+0 1.395360E-1 9.008857E-2 2.071582E-1 5.600000E+0 1.414419E-1 9.124744E-2 2.100620E-1 5.700000E+0 1.433995E-1 9.240004E-2 2.130596E-1 5.800000E+0 1.454148E-1 9.354127E-2 2.161637E-1 5.900000E+0 1.474939E-1 9.466315E-2 2.193879E-1 6.000000E+0 1.496431E-1 9.575296E-2 2.227470E-1 6.100000E+0 1.518685E-1 9.678979E-2 2.262561E-1 6.200000E+0 1.541759E-1 9.773712E-2 2.299312E-1 6.300000E+0 1.565701E-1 9.852364E-2 2.337889E-1 6.400000E+0 1.590542E-1 9.897410E-2 2.378459E-1 6.500000E+0 1.616291E-1 9.835921E-2 2.421190E-1 6.600000E+0 1.642911E-1 9.249228E-2 2.466248E-1 | [Ramp] dV/dt_r 1.550E+0/7.037E-10 1.246E+0/1.101E-9 1.836E+0/4.760E-10 dV/dt_f 1.666E+0/7.561E-10 1.330E+0/1.375E-9 1.934E+0/4.708E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-10 3.300000E+0 3.076486E+0 3.558063E+0 2.020202E-10 3.300002E+0 3.076489E+0 3.558065E+0 3.030303E-10 3.300001E+0 3.076490E+0 3.558063E+0 4.040404E-10 3.300001E+0 3.076490E+0 3.558063E+0 5.050505E-10 3.300000E+0 3.076491E+0 3.558063E+0 6.060606E-10 3.300000E+0 3.076490E+0 3.558063E+0 7.070707E-10 3.300000E+0 3.076489E+0 3.558063E+0 8.080808E-10 3.300000E+0 3.076489E+0 3.558063E+0 9.090909E-10 3.300001E+0 3.076491E+0 3.558065E+0 1.010101E-9 3.300005E+0 3.076494E+0 3.558067E+0 1.111111E-9 3.300008E+0 3.076496E+0 3.558069E+0 1.212121E-9 3.300010E+0 3.076499E+0 3.558071E+0 1.313131E-9 3.300012E+0 3.076503E+0 3.558072E+0 1.414141E-9 3.300017E+0 3.076517E+0 3.558074E+0 1.515152E-9 3.300023E+0 3.076529E+0 3.558082E+0 1.616162E-9 3.300038E+0 3.076548E+0 3.558095E+0 1.717172E-9 3.300059E+0 3.076585E+0 3.557844E+0 1.818182E-9 3.299967E+0 3.076612E+0 3.556927E+0 1.919192E-9 3.299210E+0 3.076500E+0 3.554761E+0 2.020202E-9 3.297795E+0 3.076315E+0 3.550972E+0 2.121212E-9 3.296086E+0 3.075679E+0 3.548756E+0 2.222222E-9 3.293727E+0 3.074444E+0 3.527220E+0 2.323232E-9 3.292931E+0 3.073139E+0 3.452752E+0 2.424242E-9 3.296405E+0 3.071755E+0 3.356904E+0 2.525253E-9 3.287508E+0 3.070229E+0 3.236439E+0 2.626263E-9 3.250539E+0 3.069542E+0 3.040892E+0 2.727273E-9 3.193429E+0 3.070810E+0 2.733004E+0 2.828283E-9 3.128997E+0 3.074743E+0 2.308923E+0 2.929293E-9 3.045801E+0 3.081296E+0 1.843282E+0 3.030303E-9 2.927623E+0 3.081889E+0 1.390689E+0 3.131313E-9 2.746680E+0 3.068589E+0 1.017566E+0 3.232323E-9 2.506827E+0 3.043289E+0 7.722895E-1 3.333333E-9 2.238338E+0 3.011366E+0 6.407513E-1 3.434343E-9 1.968997E+0 2.979442E+0 5.667385E-1 3.535354E-9 1.705028E+0 2.944291E+0 5.174794E-1 3.636364E-9 1.469675E+0 2.898120E+0 4.884377E-1 3.737374E-9 1.281788E+0 2.832819E+0 4.722071E-1 3.838384E-9 1.139588E+0 2.741479E+0 4.559764E-1 3.939394E-9 1.016948E+0 2.635987E+0 4.404803E-1 4.040404E-9 9.113121E-1 2.530494E+0 4.272570E-1 4.141414E-9 8.486119E-1 2.418828E+0 4.168605E-1 4.242424E-9 8.109930E-1 2.291954E+0 4.092561E-1 4.343434E-9 7.733742E-1 2.156347E+0 4.032414E-1 4.444444E-9 7.357553E-1 2.020740E+0 3.972267E-1 4.545455E-9 7.028728E-1 1.892139E+0 3.912120E-1 4.646465E-9 6.808884E-1 1.781763E+0 3.851972E-1 4.747475E-9 6.657212E-1 1.689413E+0 3.804588E-1 4.848485E-9 6.533721E-1 1.608819E+0 3.771597E-1 4.949495E-9 6.430744E-1 1.532796E+0 3.738605E-1 5.050505E-9 6.327767E-1 1.456773E+0 3.705613E-1 5.151515E-9 6.224790E-1 1.388650E+0 3.672622E-1 5.252525E-9 6.121813E-1 1.336172E+0 3.645687E-1 5.353535E-9 6.042919E-1 1.291128E+0 3.624344E-1 5.454545E-9 5.985381E-1 1.246085E+0 3.603000E-1 5.555556E-9 5.927844E-1 1.201042E+0 3.581657E-1 5.656566E-9 5.870306E-1 1.161807E+0 3.560313E-1 5.757576E-9 5.812769E-1 1.133049E+0 3.543656E-1 5.858586E-9 5.766978E-1 1.108751E+0 3.530533E-1 5.959596E-9 5.729694E-1 1.084453E+0 3.517410E-1 6.060606E-9 5.692410E-1 1.060155E+0 3.504288E-1 6.161616E-9 5.655126E-1 1.039366E+0 3.491165E-1 6.262626E-9 5.617842E-1 1.024387E+0 3.480375E-1 6.363636E-9 5.588975E-1 1.011595E+0 3.471015E-1 6.464646E-9 5.565052E-1 9.988021E-1 3.461655E-1 6.565657E-9 5.541129E-1 9.860095E-1 3.452295E-1 6.666667E-9 5.517206E-1 9.748296E-1 3.442935E-1 6.767677E-9 5.493283E-1 9.661176E-1 3.435905E-1 6.868687E-9 5.474110E-1 9.582120E-1 3.430022E-1 6.969697E-9 5.457172E-1 9.503064E-1 3.424140E-1 7.070707E-9 5.440234E-1 9.424007E-1 3.418258E-1 7.171717E-9 5.423297E-1 9.355589E-1 3.412375E-1 7.272727E-9 5.406359E-1 9.302303E-1 3.407489E-1 7.373737E-9 5.393591E-1 9.253212E-1 3.402989E-1 7.474747E-9 5.382366E-1 9.204122E-1 3.398490E-1 7.575758E-9 5.371140E-1 9.155031E-1 3.393991E-1 7.676768E-9 5.359915E-1 9.111812E-1 3.389491E-1 7.777778E-9 5.348689E-1 9.076398E-1 3.386327E-1 7.878788E-9 5.339738E-1 9.042760E-1 3.383563E-1 7.979798E-9 5.331430E-1 9.009123E-1 3.380798E-1 8.080808E-9 5.323121E-1 8.975485E-1 3.378033E-1 8.181818E-9 5.314812E-1 8.946259E-1 3.375269E-1 8.282828E-9 5.306503E-1 8.922535E-1 3.372913E-1 8.383838E-9 5.300473E-1 8.899790E-1 3.370648E-1 8.484848E-9 5.294910E-1 8.877046E-1 3.368383E-1 8.585859E-9 5.289347E-1 8.854301E-1 3.366117E-1 8.686869E-9 5.283784E-1 8.834398E-1 3.363852E-1 8.787879E-9 5.278221E-1 8.817832E-1 3.362413E-1 8.888889E-9 5.273830E-1 8.801695E-1 3.361098E-1 8.989899E-9 5.269599E-1 8.785559E-1 3.359782E-1 9.090909E-9 5.265368E-1 8.769422E-1 3.358467E-1 9.191919E-9 5.261136E-1 8.755447E-1 3.357152E-1 9.292929E-9 5.256905E-1 8.743873E-1 3.355964E-1 9.393939E-9 5.253982E-1 8.732488E-1 3.354787E-1 9.494949E-9 5.251158E-1 8.721104E-1 3.353610E-1 9.595960E-9 5.248333E-1 8.709719E-1 3.352432E-1 9.696970E-9 5.245509E-1 8.699695E-1 3.351255E-1 9.797980E-9 5.242684E-1 8.691101E-1 3.350624E-1 9.898990E-9 5.240185E-1 8.682551E-1 3.350009E-1 1.000000E-8 5.237692E-1 8.674000E-1 3.349394E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-10 2.557238E+0 2.043309E+0 3.045148E+0 2.020202E-10 2.557240E+0 2.043312E+0 3.045149E+0 3.030303E-10 2.557240E+0 2.043312E+0 3.045148E+0 4.040404E-10 2.557240E+0 2.043312E+0 3.045147E+0 5.050505E-10 2.557239E+0 2.043311E+0 3.045147E+0 6.060606E-10 2.557239E+0 2.043311E+0 3.045147E+0 7.070707E-10 2.557239E+0 2.043311E+0 3.045147E+0 8.080808E-10 2.557240E+0 2.043308E+0 3.045147E+0 9.090909E-10 2.557241E+0 2.043306E+0 3.045148E+0 1.010101E-9 2.557242E+0 2.043304E+0 3.045149E+0 1.111111E-9 2.557243E+0 2.043302E+0 3.045148E+0 1.212121E-9 2.557242E+0 2.043300E+0 3.045146E+0 1.313131E-9 2.557237E+0 2.043298E+0 3.045145E+0 1.414141E-9 2.557236E+0 2.043291E+0 3.045144E+0 1.515152E-9 2.557226E+0 2.043285E+0 3.045147E+0 1.616162E-9 2.557215E+0 2.043266E+0 3.045143E+0 1.717172E-9 2.557206E+0 2.043232E+0 3.044920E+0 1.818182E-9 2.557125E+0 2.043175E+0 3.044326E+0 1.919192E-9 2.556684E+0 2.043048E+0 3.043108E+0 2.020202E-9 2.556114E+0 2.042885E+0 3.041066E+0 2.121212E-9 2.555650E+0 2.042639E+0 3.036530E+0 2.222222E-9 2.555502E+0 2.042831E+0 2.986361E+0 2.323232E-9 2.555669E+0 2.043819E+0 2.815746E+0 2.424242E-9 2.543359E+0 2.045130E+0 2.505114E+0 2.525253E-9 2.479981E+0 2.047469E+0 2.102009E+0 2.626263E-9 2.336590E+0 2.048991E+0 1.519352E+0 2.727273E-9 2.063152E+0 2.047389E+0 9.508685E-1 2.828283E-9 1.700732E+0 2.039761E+0 4.909005E-1 2.929293E-9 1.291970E+0 2.015971E+0 2.314958E-1 3.030303E-9 8.700373E-1 1.960510E+0 9.360238E-2 3.131313E-9 5.410699E-1 1.845949E+0 4.467011E-2 3.232323E-9 3.159853E-1 1.674850E+0 2.170035E-2 3.333333E-9 1.836524E-1 1.472936E+0 1.409790E-2 3.434343E-9 1.042691E-1 1.262434E+0 1.020478E-2 3.535354E-9 5.257898E-2 1.029259E+0 7.341702E-3 3.636364E-9 2.691926E-2 7.938409E-1 4.908120E-3 3.737374E-9 1.973599E-2 5.939114E-1 3.682732E-3 3.838384E-9 1.541270E-2 4.408877E-1 3.224354E-3 3.939394E-9 1.218945E-2 3.097749E-1 2.846307E-3 4.040404E-9 8.966201E-3 1.939271E-1 2.568610E-3 4.141414E-9 6.283034E-3 1.201413E-1 2.290914E-3 4.242424E-9 4.930972E-3 8.375360E-2 2.013218E-3 4.343434E-9 4.345841E-3 6.092677E-2 1.735521E-3 4.444444E-9 3.847405E-3 3.809995E-2 1.536095E-3 4.545455E-9 3.455926E-3 2.371929E-2 1.436283E-3 4.646465E-9 3.064446E-3 1.996677E-2 1.336472E-3 4.747475E-9 2.672966E-3 1.691484E-2 1.236661E-3 4.848485E-9 2.281486E-3 1.449278E-2 1.136850E-3 4.949495E-9 2.010439E-3 1.233470E-2 1.053857E-3 5.050505E-9 1.864740E-3 1.017661E-2 9.883684E-4 5.151515E-9 1.719042E-3 8.498561E-3 9.228800E-4 5.252525E-9 1.573343E-3 7.444868E-3 8.573916E-4 5.353535E-9 1.427644E-3 6.541774E-3 7.919032E-4 5.454545E-9 1.317408E-3 5.638680E-3 7.369915E-4 5.555556E-9 1.237380E-3 4.735586E-3 6.910896E-4 5.656566E-9 1.157353E-3 4.052606E-3 6.451878E-4 5.757576E-9 1.077325E-3 3.617253E-3 5.992859E-4 5.858586E-9 9.972974E-4 3.238238E-3 5.533840E-4 5.959596E-9 9.310518E-4 2.859223E-3 5.164920E-4 6.060606E-9 8.743837E-4 2.480209E-3 4.858611E-4 6.161616E-9 8.177155E-4 2.200934E-3 4.552303E-4 6.262626E-9 7.610473E-4 2.019220E-3 4.245994E-4 6.363636E-9 7.043791E-4 1.858217E-3 3.939685E-4 6.464646E-9 6.602179E-4 1.697214E-3 3.683939E-4 6.565657E-9 6.230919E-4 1.536210E-3 3.456634E-4 6.666667E-9 5.859659E-4 1.406432E-3 3.229329E-4 6.767677E-9 5.488399E-4 1.303305E-3 3.002024E-4 6.868687E-9 5.117139E-4 1.205383E-3 2.774720E-4 6.969697E-9 4.811531E-4 1.107460E-3 2.605422E-4 7.070707E-9 4.535418E-4 1.009537E-3 2.462185E-4 7.171717E-9 4.259305E-4 9.363798E-4 2.318948E-4 7.272727E-9 3.983192E-4 8.817087E-4 2.175711E-4 7.373737E-9 3.707079E-4 8.302931E-4 2.032474E-4 7.474747E-9 3.492390E-4 7.788776E-4 1.906464E-4 7.575758E-9 3.299281E-4 7.274620E-4 1.786506E-4 7.676768E-9 3.106172E-4 6.823371E-4 1.666548E-4 7.777778E-9 2.913064E-4 6.413234E-4 1.546591E-4 7.878788E-9 2.719955E-4 6.009442E-4 1.426633E-4 7.979798E-9 2.580566E-4 5.605650E-4 1.347459E-4 8.080808E-9 2.455458E-4 5.201858E-4 1.279127E-4 8.181818E-9 2.330349E-4 4.900611E-4 1.210795E-4 8.282828E-9 2.205240E-4 4.658020E-4 1.142463E-4 8.383838E-9 2.080131E-4 4.423026E-4 1.074130E-4 8.484848E-9 1.959026E-4 4.188032E-4 1.006502E-4 8.585859E-9 1.838685E-4 3.953038E-4 9.390068E-5 8.686869E-9 1.718343E-4 3.739249E-4 8.715119E-5 8.787879E-9 1.598002E-4 3.536064E-4 8.040170E-5 8.888889E-9 1.477660E-4 3.333946E-4 7.365221E-5 8.989899E-9 1.418991E-4 3.131829E-4 7.037333E-5 9.090909E-9 1.367944E-4 2.929712E-4 6.752340E-5 9.191919E-9 1.316898E-4 2.782547E-4 6.467347E-5 9.292929E-9 1.265851E-4 2.659336E-4 6.182354E-5 9.393939E-9 1.214804E-4 2.537735E-4 5.897361E-5 9.494949E-9 1.147339E-4 2.416134E-4 5.476040E-5 9.595960E-9 1.078825E-4 2.294534E-4 5.046018E-5 9.696970E-9 1.010312E-4 2.171410E-4 4.615995E-5 9.797980E-9 9.417984E-5 2.047709E-4 4.185972E-5 9.898990E-9 8.732850E-5 1.923993E-4 3.755950E-5 1.000000E-8 8.954545E-5 1.800277E-4 4.005482E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204620E-1 8.554557E-1 3.338857E-1 2.020202E-10 5.204578E-1 8.554492E-1 3.338825E-1 3.030303E-10 5.204580E-1 8.554493E-1 3.338833E-1 4.040404E-10 5.204581E-1 8.554495E-1 3.338841E-1 5.050505E-10 5.204583E-1 8.554496E-1 3.338848E-1 6.060606E-10 5.204593E-1 8.554496E-1 3.338846E-1 7.070707E-10 5.204600E-1 8.554510E-1 3.338833E-1 8.080808E-10 5.204583E-1 8.554556E-1 3.338818E-1 9.090909E-10 5.204567E-1 8.554514E-1 3.338817E-1 1.010101E-9 5.204566E-1 8.554550E-1 3.338816E-1 1.111111E-9 5.204562E-1 8.554583E-1 3.338814E-1 1.212121E-9 5.204563E-1 8.554589E-1 3.338813E-1 1.313131E-9 5.204606E-1 8.554595E-1 3.338805E-1 1.414141E-9 5.204721E-1 8.554601E-1 3.338764E-1 1.515152E-9 5.204836E-1 8.554592E-1 3.339140E-1 1.616162E-9 5.205196E-1 8.554515E-1 3.342168E-1 1.717172E-9 5.208117E-1 8.554683E-1 3.350511E-1 1.818182E-9 5.217726E-1 8.556208E-1 3.369262E-1 1.919192E-9 5.228343E-1 8.561726E-1 3.483572E-1 2.020202E-9 5.236348E-1 8.570043E-1 4.332913E-1 2.121212E-9 5.311384E-1 8.577931E-1 7.472635E-1 2.222222E-9 5.843462E-1 8.575220E-1 1.415179E+0 2.323232E-9 8.003951E-1 8.564974E-1 2.389730E+0 2.424242E-9 1.327342E+0 8.607973E-1 3.070423E+0 2.525253E-9 2.027659E+0 8.804736E-1 3.358438E+0 2.626263E-9 2.674405E+0 9.589281E-1 3.461491E+0 2.727273E-9 3.010832E+0 1.151404E+0 3.490863E+0 2.828283E-9 3.161207E+0 1.473856E+0 3.507915E+0 2.929293E-9 3.232266E+0 1.871593E+0 3.519849E+0 3.030303E-9 3.251946E+0 2.380723E+0 3.528762E+0 3.131313E-9 3.263068E+0 2.754432E+0 3.533534E+0 3.232323E-9 3.270586E+0 2.942163E+0 3.537293E+0 3.333333E-9 3.276271E+0 3.025253E+0 3.540086E+0 3.434343E-9 3.281401E+0 3.055020E+0 3.542217E+0 3.535354E-9 3.284845E+0 3.061193E+0 3.544062E+0 3.636364E-9 3.287020E+0 3.065235E+0 3.545907E+0 3.737374E-9 3.288706E+0 3.068975E+0 3.547573E+0 3.838384E-9 3.289957E+0 3.071262E+0 3.548751E+0 3.939394E-9 3.291207E+0 3.072009E+0 3.549630E+0 4.040404E-9 3.292458E+0 3.072672E+0 3.550508E+0 4.141414E-9 3.293709E+0 3.073207E+0 3.551386E+0 4.242424E-9 3.294646E+0 3.073708E+0 3.552184E+0 4.343434E-9 3.295150E+0 3.074209E+0 3.552787E+0 4.444444E-9 3.295653E+0 3.074710E+0 3.553280E+0 4.545455E-9 3.296157E+0 3.075099E+0 3.553773E+0 4.646465E-9 3.296661E+0 3.075313E+0 3.554266E+0 4.747475E-9 3.297054E+0 3.075481E+0 3.554705E+0 4.848485E-9 3.297323E+0 3.075649E+0 3.555025E+0 4.949495E-9 3.297592E+0 3.075818E+0 3.555286E+0 5.050505E-9 3.297860E+0 3.075942E+0 3.555546E+0 5.151515E-9 3.298129E+0 3.076008E+0 3.555807E+0 5.252525E-9 3.298332E+0 3.076059E+0 3.556043E+0 5.353535E-9 3.298475E+0 3.076110E+0 3.556235E+0 5.454545E-9 3.298618E+0 3.076162E+0 3.556405E+0 5.555556E-9 3.298761E+0 3.076203E+0 3.556575E+0 5.656566E-9 3.298904E+0 3.076232E+0 3.556745E+0 5.757576E-9 3.299015E+0 3.076258E+0 3.556891E+0 5.858586E-9 3.299101E+0 3.076285E+0 3.556995E+0 5.959596E-9 3.299187E+0 3.076311E+0 3.557081E+0 6.060606E-9 3.299273E+0 3.076329E+0 3.557167E+0 6.161616E-9 3.299359E+0 3.076338E+0 3.557253E+0 6.262626E-9 3.299421E+0 3.076346E+0 3.557332E+0 6.363636E-9 3.299467E+0 3.076353E+0 3.557400E+0 6.464646E-9 3.299514E+0 3.076361E+0 3.557465E+0 6.565657E-9 3.299561E+0 3.076368E+0 3.557529E+0 6.666667E-9 3.299607E+0 3.076376E+0 3.557593E+0 6.767677E-9 3.299643E+0 3.076385E+0 3.557645E+0 6.868687E-9 3.299673E+0 3.076393E+0 3.557679E+0 6.969697E-9 3.299703E+0 3.076401E+0 3.557707E+0 7.070707E-9 3.299733E+0 3.076405E+0 3.557734E+0 7.171717E-9 3.299763E+0 3.076407E+0 3.557762E+0 7.272727E-9 3.299783E+0 3.076408E+0 3.557790E+0 7.373737E-9 3.299800E+0 3.076409E+0 3.557816E+0 7.474747E-9 3.299816E+0 3.076410E+0 3.557842E+0 7.575758E-9 3.299832E+0 3.076412E+0 3.557868E+0 7.676768E-9 3.299849E+0 3.076416E+0 3.557894E+0 7.777778E-9 3.299860E+0 3.076420E+0 3.557914E+0 7.878788E-9 3.299870E+0 3.076424E+0 3.557923E+0 7.979798E-9 3.299880E+0 3.076428E+0 3.557931E+0 8.080808E-9 3.299890E+0 3.076429E+0 3.557939E+0 8.181818E-9 3.299900E+0 3.076429E+0 3.557947E+0 8.282828E-9 3.299907E+0 3.076430E+0 3.557957E+0 8.383838E-9 3.299913E+0 3.076430E+0 3.557968E+0 8.484848E-9 3.299919E+0 3.076430E+0 3.557981E+0 8.585859E-9 3.299926E+0 3.076431E+0 3.557993E+0 8.686869E-9 3.299932E+0 3.076434E+0 3.558005E+0 8.787879E-9 3.299936E+0 3.076436E+0 3.558012E+0 8.888889E-9 3.299940E+0 3.076438E+0 3.558013E+0 8.989899E-9 3.299943E+0 3.076441E+0 3.558014E+0 9.090909E-9 3.299947E+0 3.076442E+0 3.558014E+0 9.191919E-9 3.299951E+0 3.076442E+0 3.558015E+0 9.292929E-9 3.299954E+0 3.076442E+0 3.558018E+0 9.393939E-9 3.299958E+0 3.076442E+0 3.558024E+0 9.494949E-9 3.299961E+0 3.076443E+0 3.558031E+0 9.595960E-9 3.299964E+0 3.076444E+0 3.558037E+0 9.696970E-9 3.299967E+0 3.076445E+0 3.558044E+0 9.797980E-9 3.299968E+0 3.076447E+0 3.558045E+0 9.898990E-9 3.299969E+0 3.076448E+0 3.558041E+0 1.000000E-8 3.299969E+0 3.076450E+0 3.558037E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 2.059621E-6 4.795591E-6 5.037537E-7 2.020202E-10 -1.535863E-6 -5.098935E-7 -2.350521E-6 3.030303E-10 -1.459325E-6 -1.499978E-6 -1.668222E-6 4.040404E-10 -1.382788E-6 -2.490063E-6 -9.859226E-7 5.050505E-10 -1.282463E-6 -3.413353E-6 -3.444638E-7 6.060606E-10 -7.410787E-7 -3.013110E-6 -5.344543E-7 7.070707E-10 -5.085324E-7 -1.849846E-6 -1.616263E-6 8.080808E-10 -2.129301E-6 -2.074942E-6 -2.922079E-6 9.090909E-10 -3.874776E-6 -4.529916E-6 -3.343912E-6 1.010101E-9 -4.679280E-6 -7.282679E-6 -3.765745E-6 1.111111E-9 -5.667298E-6 -1.199413E-5 -4.187578E-6 1.212121E-9 -6.708471E-6 -1.840150E-5 -4.609411E-6 1.313131E-9 -4.937298E-6 -2.480887E-5 -5.622446E-6 1.414141E-9 9.723109E-6 -3.121625E-5 -9.544082E-6 1.515152E-9 2.438352E-5 -4.078595E-5 2.361830E-5 1.616162E-9 6.370082E-5 -6.869492E-5 2.875026E-4 1.717172E-9 3.708172E-4 -8.939029E-5 9.298708E-4 1.818182E-9 1.151995E-3 6.833198E-6 -7.236551E-4 1.919192E-9 4.163942E-4 5.275114E-4 -1.246992E-2 2.020202E-9 -4.007843E-3 1.583733E-3 -5.280479E-3 2.121212E-9 -1.441167E-2 2.977071E-3 5.748062E-2 2.222222E-9 -2.524623E-2 3.490103E-3 2.310041E-1 2.323232E-9 -5.751128E-3 7.274879E-4 6.200228E-1 2.424242E-9 8.704104E-2 -6.814460E-3 1.126977E+0 2.525253E-9 2.881884E-1 -1.718074E-2 1.604813E+0 2.626263E-9 5.432814E-1 -2.803879E-2 2.000693E+0 2.727273E-9 8.610018E-1 -3.212675E-2 2.283426E+0 2.828283E-9 1.149545E+0 -1.417328E-2 2.491192E+0 2.929293E-9 1.407792E+0 3.487417E-2 2.643010E+0 3.030303E-9 1.644500E+0 1.149617E-1 2.744950E+0 3.131313E-9 1.821026E+0 2.534858E-1 2.804635E+0 3.232323E-9 1.954157E+0 4.155521E-1 2.848034E+0 3.333333E-9 2.061432E+0 5.849590E-1 2.878372E+0 3.434343E-9 2.168707E+0 7.484215E-1 2.900485E+0 3.535354E-9 2.262928E+0 8.929393E-1 2.919050E+0 3.636364E-9 2.319479E+0 1.019733E+0 2.937615E+0 3.737374E-9 2.352160E+0 1.130654E+0 2.954196E+0 3.838384E-9 2.384840E+0 1.226569E+0 2.965361E+0 3.939394E-9 2.414472E+0 1.322483E+0 2.973202E+0 4.040404E-9 2.435703E+0 1.418397E+0 2.981043E+0 4.141414E-9 2.450170E+0 1.514311E+0 2.988884E+0 4.242424E-9 2.461943E+0 1.591338E+0 2.995973E+0 4.343434E-9 2.472600E+0 1.642284E+0 3.001252E+0 4.444444E-9 2.483256E+0 1.693229E+0 3.005509E+0 4.545455E-9 2.492763E+0 1.744174E+0 3.009767E+0 4.646465E-9 2.499688E+0 1.795120E+0 3.014025E+0 4.747475E-9 2.505233E+0 1.832361E+0 3.017774E+0 4.848485E-9 2.510778E+0 1.854148E+0 3.020432E+0 4.949495E-9 2.516324E+0 1.875935E+0 3.022527E+0 5.050505E-9 2.521245E+0 1.897722E+0 3.024623E+0 5.151515E-9 2.524905E+0 1.919510E+0 3.026718E+0 5.252525E-9 2.527955E+0 1.935189E+0 3.028638E+0 5.353535E-9 2.531004E+0 1.945231E+0 3.030217E+0 5.454545E-9 2.534053E+0 1.955272E+0 3.031637E+0 5.555556E-9 2.536721E+0 1.965313E+0 3.033057E+0 5.656566E-9 2.538690E+0 1.975355E+0 3.034477E+0 5.757576E-9 2.540354E+0 1.982717E+0 3.035682E+0 5.858586E-9 2.542018E+0 1.988058E+0 3.036508E+0 5.959596E-9 2.543681E+0 1.993399E+0 3.037176E+0 6.060606E-9 2.545150E+0 1.998739E+0 3.037843E+0 6.161616E-9 2.546290E+0 2.004080E+0 3.038511E+0 6.262626E-9 2.547304E+0 2.007957E+0 3.039140E+0 6.363636E-9 2.548317E+0 2.010935E+0 3.039706E+0 6.464646E-9 2.549330E+0 2.013914E+0 3.040249E+0 6.565657E-9 2.550195E+0 2.016893E+0 3.040793E+0 6.666667E-9 2.550828E+0 2.019872E+0 3.041336E+0 6.767677E-9 2.551383E+0 2.022046E+0 3.041767E+0 6.868687E-9 2.551938E+0 2.023824E+0 3.042030E+0 6.969697E-9 2.552493E+0 2.025602E+0 3.042240E+0 7.070707E-9 2.552979E+0 2.027379E+0 3.042449E+0 7.171717E-9 2.553367E+0 2.029157E+0 3.042658E+0 7.272727E-9 2.553726E+0 2.030415E+0 3.042874E+0 7.373737E-9 2.554085E+0 2.031470E+0 3.043099E+0 7.474747E-9 2.554444E+0 2.032525E+0 3.043327E+0 7.575758E-9 2.554740E+0 2.033580E+0 3.043554E+0 7.676768E-9 2.554952E+0 2.034635E+0 3.043782E+0 7.777778E-9 2.555143E+0 2.035379E+0 3.043943E+0 7.878788E-9 2.555335E+0 2.036029E+0 3.044017E+0 7.979798E-9 2.555526E+0 2.036679E+0 3.044072E+0 8.080808E-9 2.555694E+0 2.037329E+0 3.044128E+0 8.181818E-9 2.555831E+0 2.037979E+0 3.044183E+0 8.282828E-9 2.555963E+0 2.038416E+0 3.044258E+0 8.383838E-9 2.556096E+0 2.038806E+0 3.044358E+0 8.484848E-9 2.556228E+0 2.039197E+0 3.044463E+0 8.585859E-9 2.556332E+0 2.039587E+0 3.044567E+0 8.686869E-9 2.556403E+0 2.039978E+0 3.044671E+0 8.787879E-9 2.556469E+0 2.040245E+0 3.044732E+0 8.888889E-9 2.556535E+0 2.040493E+0 3.044743E+0 8.989899E-9 2.556601E+0 2.040741E+0 3.044748E+0 9.090909E-9 2.556660E+0 2.040989E+0 3.044753E+0 9.191919E-9 2.556711E+0 2.041238E+0 3.044758E+0 9.292929E-9 2.556761E+0 2.041394E+0 3.044784E+0 9.393939E-9 2.556811E+0 2.041541E+0 3.044835E+0 9.494949E-9 2.556862E+0 2.041689E+0 3.044888E+0 9.595960E-9 2.556899E+0 2.041837E+0 3.044940E+0 9.696970E-9 2.556923E+0 2.041985E+0 3.044993E+0 9.797980E-9 2.556946E+0 2.042093E+0 3.045006E+0 9.898990E-9 2.556969E+0 2.042201E+0 3.044978E+0 1.000000E-8 2.556992E+0 2.042308E+0 3.044950E+0 | |[End data_o | |====================================================================== [End]