|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX257M | Low Voltage Quad 2-Input Multiplexer with 5V | Tolerant Inputs and Outputs | SOIC-16 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx257m_300.ibs | [File Rev] 4.0 | [Date] 09-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74LCX257M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 100m 81m 120m L_pkg 4.38n 3.23n 4.98p C_pkg 0.10p 0.09p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 s cntrl 120m 4.98n 0.15p 2 10a data_i 100m 4.38n 0.10p 3 11a data_i 101m 3.41n 0.10p 4 za data_o 81m 3.23n 0.09p 5 10b data_i 81m 3.23n 0.09p 6 11b data_i 101m 3.41n 0.10p 7 zb data_o 100m 4.38n 0.10p 8 gnd GND 120m 4.98n 0.15p 9 zd data_o 120m 4.98n 0.15p 10 i1d data_i 100m 4.38n 0.10p 11 i0d data_i 101m 3.41n 0.10p 12 zc data_o 81m 3.23n 0.09p 13 i1c data_i 81m 3.23n 0.09p 14 i0c data_i 101m 3.41n 0.10p 15 e cntrl 100m 4.38n 0.10p 16 vcc POWER 120m 4.98n 0.15p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904305E-1 -2.000000E+0 -9.492908E-1 -9.977012E-1 -9.033894E-1 -1.900000E+0 -8.626323E-1 -9.109655E-1 -8.165144E-1 -1.800000E+0 -7.762027E-1 -8.244739E-1 -7.298424E-1 -1.700000E+0 -6.900527E-1 -7.382777E-1 -6.434235E-1 -1.600000E+0 -6.042528E-1 -6.524459E-1 -5.573287E-1 -1.500000E+0 -5.189035E-1 -5.670744E-1 -4.716631E-1 -1.400000E+0 -4.341557E-1 -4.823018E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983394E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155363E-1 -2.196266E-1 -1.100000E+0 -1.870499E-1 -2.344933E-1 -1.394934E-1 -1.000000E+0 -1.104660E-1 -1.564364E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430201E-2 -1.590337E-2 -8.000000E-1 -6.751898E-3 -2.687543E-2 -8.150195E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644202E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627550E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320940E-9 -2.796456E-8 -1.169840E-9 -1.000000E-1 -1.580346E-10 -1.120754E-9 -1.364436E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.014278E-12 8.732626E-12 -3.024969E-12 2.000000E-1 -1.314171E-12 1.170919E-11 -2.464584E-12 3.000000E-1 -6.497025E-13 1.293965E-11 -1.876721E-12 4.000000E-1 -4.796164E-14 1.412936E-11 -1.342482E-12 5.000000E-1 6.044054E-13 1.520784E-11 -7.549517E-13 6.000000E-1 1.256328E-12 1.620926E-11 -1.669775E-13 7.000000E-1 1.906919E-12 1.725864E-11 5.346834E-13 8.000000E-1 2.442491E-12 1.841505E-11 8.939516E-13 9.000000E-1 3.097078E-12 1.923173E-11 1.598721E-12 1.000000E+0 3.746337E-12 2.038281E-11 2.072120E-12 1.100000E+0 4.511058E-12 2.130651E-11 2.774669E-12 1.200000E+0 5.047518E-12 2.245493E-11 3.248069E-12 1.300000E+0 5.583089E-12 2.349054E-11 3.949729E-12 1.400000E+0 6.348699E-12 2.475531E-11 4.652279E-12 1.500000E+0 7.111645E-12 2.533529E-11 5.126566E-12 1.600000E+0 7.420731E-12 2.682477E-11 5.374368E-12 1.700000E+0 7.958079E-12 2.740475E-11 5.847767E-12 1.800000E+0 8.720136E-12 2.866685E-11 6.549428E-12 1.900000E+0 9.259260E-12 2.970157E-11 7.706724E-12 2.000000E+0 1.002220E-11 3.073630E-11 7.725376E-12 2.100000E+0 1.078959E-11 3.177014E-11 8.654411E-12 2.200000E+0 1.155165E-11 3.280753E-11 9.130474E-12 2.300000E+0 1.140776E-11 3.384315E-11 1.005596E-11 2.400000E+0 1.262279E-11 3.555556E-11 1.007727E-11 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.369926E-11 3.717737E-11 1.148237E-11 2.700000E+0 1.446310E-11 3.798739E-11 1.150013E-11 2.800000E+0 1.522871E-11 3.971401E-11 1.242917E-11 2.900000E+0 1.553779E-11 4.007461E-11 1.290346E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.706546E-11 4.217071E-11 1.385203E-11 3.200000E+0 1.737987E-11 4.390088E-11 1.387512E-11 3.300000E+0 1.814549E-11 4.473577E-11 1.480060E-11 | [POWER Clamp] 0.0 1.814904E-11 4.089529E-11 1.667821E-11 -1.000000E-1 1.845812E-11 4.217071E-11 1.760725E-11 -2.000000E-1 1.968203E-11 4.390088E-11 1.899103E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.855227E-11 -4.000000E-1 2.076383E-11 4.511058E-11 1.903189E-11 -5.000000E-1 2.108003E-11 4.640910E-11 1.950795E-11 -6.000000E-1 2.230216E-11 4.771117E-11 2.089706E-11 -7.000000E-1 2.262723E-11 4.902034E-11 2.045653E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -9.000000E-1 2.417266E-11 5.077538E-11 2.140155E-11 -1.000000E+0 2.449596E-11 5.212897E-11 2.370371E-11 -1.100000E+0 2.573231E-11 5.350031E-11 2.235723E-11 -1.200000E+0 2.605915E-11 5.443468E-11 2.283684E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.421174E-11 -1.400000E+0 2.763301E-11 5.683276E-11 2.560441E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.516387E-11 -1.600000E+0 2.922462E-11 5.844924E-11 2.564704E-11 -1.700000E+0 2.957279E-11 6.044587E-11 2.702194E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.659917E-11 -1.900000E+0 3.029044E-11 6.277645E-11 2.707168E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846079E-11 -2.100000E+0 3.193534E-11 6.531664E-11 2.892975E-11 -2.200000E+0 3.322853E-11 6.760814E-11 2.849987E-11 -2.300000E+0 3.362288E-11 6.995648E-11 2.988898E-11 -2.400000E+0 3.311129E-11 7.057110E-11 3.036860E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.084466E-11 -2.600000E+0 3.576162E-11 7.482015E-11 3.041478E-11 -2.700000E+0 3.709744E-11 7.664624E-11 3.270628E-11 -2.800000E+0 3.663914E-11 7.858247E-11 3.228706E-11 -2.900000E+0 3.801048E-11 8.155254E-11 3.366907E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.323919E-11 -3.100000E+0 3.896261E-11 8.699530E-11 3.463185E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.420197E-11 -3.300000E+0 4.090950E-11 9.123013E-11 3.559464E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.00 3.60 | [Pullup] -3.300000E+0 2.605713E-1 1.774621E-1 3.525025E-1 -3.200000E+0 2.592749E-1 1.808468E-1 3.499271E-1 -3.100000E+0 2.571571E-1 1.823266E-1 3.466819E-1 -3.000000E+0 2.542513E-1 1.824057E-1 3.427039E-1 -2.900000E+0 2.505812E-1 1.813549E-1 3.379443E-1 -2.800000E+0 2.461714E-1 1.793442E-1 3.323693E-1 -2.700000E+0 2.410536E-1 1.764964E-1 3.259631E-1 -2.600000E+0 2.352669E-1 1.729109E-1 3.187289E-1 -2.500000E+0 2.288545E-1 1.686728E-1 3.106848E-1 -2.400000E+0 2.218601E-1 1.638562E-1 3.018571E-1 -2.300000E+0 2.143257E-1 1.585259E-1 2.922743E-1 -2.200000E+0 2.062909E-1 1.527388E-1 2.819623E-1 -2.100000E+0 1.977915E-1 1.465455E-1 2.709364E-1 -2.000000E+0 1.888567E-1 1.399902E-1 2.591812E-1 -1.900000E+0 1.795019E-1 1.331099E-1 2.466330E-1 -1.800000E+0 1.697337E-1 1.259296E-1 2.334399E-1 -1.700000E+0 1.596527E-1 1.184711E-1 2.200377E-1 -1.600000E+0 1.494821E-1 1.108104E-1 2.065922E-1 -1.500000E+0 1.393400E-1 1.031003E-1 1.931179E-1 -1.400000E+0 1.292465E-1 9.544175E-2 1.796111E-1 -1.300000E+0 1.192024E-1 8.785975E-2 1.660683E-1 -1.200000E+0 1.092071E-1 8.035647E-2 1.524889E-1 -1.100000E+0 9.926207E-2 7.293088E-2 1.388793E-1 -1.000000E+0 8.937287E-2 6.558256E-2 1.252664E-1 -9.000000E-1 7.955597E-2 5.831335E-2 1.117774E-1 -8.000000E-1 6.986723E-2 5.113056E-2 9.892641E-2 -7.000000E-1 6.049190E-2 4.405780E-2 8.658512E-2 -6.000000E-1 5.155578E-2 3.716777E-2 7.424768E-2 -5.000000E-1 4.275441E-2 3.059168E-2 6.188908E-2 -4.000000E-1 3.402161E-2 2.422887E-2 4.951206E-2 -3.000000E-1 2.536418E-2 1.797906E-2 3.712267E-2 -2.000000E-1 1.679522E-2 1.184461E-2 2.473055E-2 -1.000000E-1 8.332581E-3 5.843476E-3 1.234976E-2 0.0 1.320410E-11 3.662914E-11 4.224976E-11 10.000000E-2 -8.073644E-3 -5.602958E-3 -1.207359E-2 2.000000E-1 -1.577654E-2 -1.090021E-2 -2.364050E-2 3.000000E-1 -2.310526E-2 -1.588873E-2 -3.469800E-2 4.000000E-1 -3.005645E-2 -2.056557E-2 -4.524345E-2 5.000000E-1 -3.662681E-2 -2.492794E-2 -5.527436E-2 6.000000E-1 -4.281321E-2 -2.897330E-2 -6.478839E-2 7.000000E-1 -4.861271E-2 -3.269951E-2 -7.378348E-2 8.000000E-1 -5.402274E-2 -3.610506E-2 -8.225789E-2 9.000000E-1 -5.904125E-2 -3.918944E-2 -9.021036E-2 1.000000E+0 -6.366698E-2 -4.195365E-2 -9.764033E-2 1.100000E+0 -6.789990E-2 -4.440110E-2 -1.045482E-1 1.200000E+0 -7.174184E-2 -4.653875E-2 -1.109360E-1 1.300000E+0 -7.519738E-2 -4.837873E-2 -1.168075E-1 1.400000E+0 -7.827511E-2 -4.994003E-2 -1.221701E-1 1.500000E+0 -8.098928E-2 -5.124962E-2 -1.270352E-1 1.600000E+0 -8.336137E-2 -5.234197E-2 -1.314206E-1 1.700000E+0 -8.542112E-2 -5.325613E-2 -1.353512E-1 1.800000E+0 -8.720603E-2 -5.403098E-2 -1.388606E-1 1.900000E+0 -8.875846E-2 -5.470091E-2 -1.419899E-1 2.000000E+0 -9.012132E-2 -5.529336E-2 -1.447853E-1 2.100000E+0 -9.133359E-2 -5.582867E-2 -1.472934E-1 2.200000E+0 -9.242772E-2 -5.632127E-2 -1.495582E-1 2.300000E+0 -9.342893E-2 -5.678119E-2 -1.516179E-1 2.400000E+0 -9.435612E-2 -5.721537E-2 -1.535044E-1 2.500000E+0 -9.522317E-2 -5.762870E-2 -1.552437E-1 2.600000E+0 -9.604028E-2 -5.802466E-2 -1.568569E-1 2.700000E+0 -9.681507E-2 -5.840582E-2 -1.583610E-1 2.800000E+0 -9.755332E-2 -5.877412E-2 -1.597698E-1 2.900000E+0 -9.825955E-2 -5.913106E-2 -1.610948E-1 3.000000E+0 -9.893733E-2 -5.947781E-2 -1.623457E-1 3.100000E+0 -9.958960E-2 -5.981534E-2 -1.635305E-1 3.200000E+0 -1.002188E-1 -6.014449E-2 -1.646562E-1 3.300000E+0 -1.008269E-1 -6.046630E-2 -1.657286E-1 3.400000E+0 -1.014158E-1 -6.078671E-2 -1.667530E-1 3.500000E+0 -1.019869E-1 -6.115459E-2 -1.677338E-1 3.600000E+0 -1.025418E-1 -6.189168E-2 -1.686749E-1 3.700000E+0 -1.030858E-1 -6.664302E-2 -1.695797E-1 3.800000E+0 -1.036844E-1 -1.178774E-1 -1.704515E-1 3.900000E+0 -1.047905E-1 -2.794113E-1 -1.712929E-1 4.000000E+0 -1.070845E-1 -5.001695E-1 -1.721098E-1 4.100000E+0 -1.164505E-1 -7.438018E-1 -1.729999E-1 4.200000E+0 -2.058382E-1 -9.984071E-1 -1.748323E-1 4.300000E+0 -4.043570E-1 -1.259284E+0 -1.789145E-1 4.400000E+0 -6.416812E-1 -1.524171E+0 -1.842843E-1 4.500000E+0 -8.937575E-1 -1.791842E+0 -2.001858E-1 4.600000E+0 -1.153220E+0 -2.061539E+0 -3.349399E-1 4.700000E+0 -1.417042E+0 -2.332777E+0 -5.614529E-1 4.800000E+0 -1.683742E+0 -2.605225E+0 -8.120734E-1 4.900000E+0 -1.952458E+0 -2.878648E+0 -1.072089E+0 5.000000E+0 -2.222666E+0 -3.152872E+0 -1.336982E+0 5.100000E+0 -2.494022E+0 -3.427765E+0 -1.604835E+0 5.200000E+0 -2.766287E+0 -3.703226E+0 -1.874667E+0 5.300000E+0 -3.039290E+0 -3.979175E+0 -2.145909E+0 5.400000E+0 -3.312901E+0 -4.255546E+0 -2.418210E+0 5.500000E+0 -3.587025E+0 -4.532288E+0 -2.691329E+0 5.600000E+0 -3.861584E+0 -4.809356E+0 -2.965100E+0 5.700000E+0 -4.136518E+0 -5.086715E+0 -3.239403E+0 5.800000E+0 -4.411779E+0 -5.364334E+0 -3.514147E+0 5.900000E+0 -4.687327E+0 -5.642187E+0 -3.789264E+0 6.000000E+0 -4.963128E+0 -5.920251E+0 -4.064697E+0 6.100000E+0 -5.239154E+0 -6.198508E+0 -4.340405E+0 6.200000E+0 -5.515384E+0 -6.476940E+0 -4.616353E+0 6.300000E+0 -5.791795E+0 -6.755533E+0 -4.892510E+0 6.400000E+0 -6.068372E+0 -7.034274E+0 -5.168854E+0 6.500000E+0 -6.345099E+0 -7.313151E+0 -5.445364E+0 6.600000E+0 -6.621964E+0 -7.592155E+0 -5.722023E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 4.440892E-16 2.592980E-12 -4.487980E-11 -2.159991E-11 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661477E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893462E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908537E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.951008E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.027333E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.117853E-2 1.779890E-1 3.900000E+0 1.149661E-1 7.214882E-2 1.782348E-1 4.000000E+0 1.154702E-1 7.315698E-2 1.784868E-1 4.100000E+0 1.165872E-1 7.419218E-2 1.787472E-1 4.200000E+0 1.179475E-1 7.524946E-2 1.790186E-1 4.300000E+0 1.194012E-1 7.632665E-2 1.793121E-1 4.400000E+0 1.209043E-1 7.742297E-2 1.799426E-1 4.500000E+0 1.224423E-1 7.853837E-2 1.817442E-1 4.600000E+0 1.240101E-1 7.967248E-2 1.839838E-1 4.700000E+0 1.256065E-1 8.082315E-2 1.863435E-1 4.800000E+0 1.272327E-1 8.198782E-2 1.887618E-1 4.900000E+0 1.288911E-1 8.316513E-2 1.912247E-1 5.000000E+0 1.305854E-1 8.435444E-2 1.937313E-1 5.100000E+0 1.323190E-1 8.555534E-2 1.962859E-1 5.200000E+0 1.340935E-1 8.676758E-2 1.988956E-1 5.300000E+0 1.359112E-1 8.799105E-2 2.015698E-1 5.400000E+0 1.377754E-1 8.922569E-2 2.043211E-1 5.500000E+0 1.396903E-1 9.047137E-2 2.071649E-1 5.600000E+0 1.416610E-1 9.172776E-2 2.101107E-1 5.700000E+0 1.436934E-1 9.299408E-2 2.131661E-1 5.800000E+0 1.457938E-1 9.426884E-2 2.163416E-1 5.900000E+0 1.479691E-1 9.554931E-2 2.196496E-1 6.000000E+0 1.502265E-1 9.683091E-2 2.231043E-1 6.100000E+0 1.525734E-1 9.810602E-2 2.267205E-1 6.200000E+0 1.550176E-1 9.936204E-2 2.305142E-1 6.300000E+0 1.575664E-1 1.005776E-1 2.345023E-1 6.400000E+0 1.602267E-1 1.017145E-1 2.387021E-1 6.500000E+0 1.630047E-1 1.026952E-1 2.431315E-1 6.600000E+0 1.659048E-1 1.033185E-1 2.478083E-1 | [Ramp] dV/dt_r 1.543E+0/5.328E-10 1.237E+0/1.001E-9 1.836E+0/3.535E-10 dV/dt_f 1.667E+0/7.646E-10 1.328E+0/1.301E-9 1.934E+0/4.752E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.30 0.0 3.300000E+0 3.076690E+0 3.557805E+0 1.010101E-10 3.299998E+0 3.076686E+0 3.557804E+0 2.020202E-10 3.299999E+0 3.076686E+0 3.557805E+0 3.030303E-10 3.300000E+0 3.076688E+0 3.557805E+0 4.040404E-10 3.300001E+0 3.076690E+0 3.557805E+0 5.050505E-10 3.300002E+0 3.076692E+0 3.557805E+0 6.060606E-10 3.300001E+0 3.076693E+0 3.557805E+0 7.070707E-10 3.300000E+0 3.076691E+0 3.557804E+0 8.080808E-10 3.300000E+0 3.076691E+0 3.557805E+0 9.090909E-10 3.300003E+0 3.076693E+0 3.557807E+0 1.010101E-9 3.300005E+0 3.076696E+0 3.557811E+0 1.111111E-9 3.300007E+0 3.076698E+0 3.557813E+0 1.212121E-9 3.300010E+0 3.076701E+0 3.557816E+0 1.313131E-9 3.300013E+0 3.076705E+0 3.557818E+0 1.414141E-9 3.300019E+0 3.076717E+0 3.557820E+0 1.515152E-9 3.300026E+0 3.076729E+0 3.557824E+0 1.616162E-9 3.300039E+0 3.076748E+0 3.557832E+0 1.717172E-9 3.300057E+0 3.076773E+0 3.557818E+0 1.818182E-9 3.300075E+0 3.076799E+0 3.557717E+0 1.919192E-9 3.300068E+0 3.076824E+0 3.557557E+0 2.020202E-9 3.299936E+0 3.076836E+0 3.557373E+0 2.121212E-9 3.299727E+0 3.076776E+0 3.556711E+0 2.222222E-9 3.299514E+0 3.076659E+0 3.554744E+0 2.323232E-9 3.299146E+0 3.076543E+0 3.552392E+0 2.424242E-9 3.298277E+0 3.076427E+0 3.552267E+0 2.525253E-9 3.296995E+0 3.076303E+0 3.541557E+0 2.626263E-9 3.295155E+0 3.076137E+0 3.479902E+0 2.727273E-9 3.295132E+0 3.075871E+0 3.395764E+0 2.828283E-9 3.298769E+0 3.075427E+0 3.294371E+0 2.929293E-9 3.295679E+0 3.074816E+0 3.161557E+0 3.030303E-9 3.263535E+0 3.074012E+0 2.966930E+0 3.131313E-9 3.210187E+0 3.072668E+0 2.641458E+0 3.232323E-9 3.142180E+0 3.071523E+0 2.218305E+0 3.333333E-9 3.068573E+0 3.071442E+0 1.750632E+0 3.434343E-9 2.983695E+0 3.072384E+0 1.302104E+0 3.535354E-9 2.852480E+0 3.075665E+0 9.520512E-1 3.636364E-9 2.661276E+0 3.081747E+0 7.241015E-1 3.737374E-9 2.444173E+0 3.084690E+0 5.819277E-1 3.838384E-9 2.206927E+0 3.078041E+0 5.316072E-1 3.939394E-9 1.938392E+0 3.062715E+0 4.987701E-1 4.040404E-9 1.686299E+0 3.037782E+0 4.723645E-1 4.141414E-9 1.475115E+0 3.003568E+0 4.523454E-1 4.242424E-9 1.292623E+0 2.960551E+0 4.391873E-1 4.343434E-9 1.110131E+0 2.912478E+0 4.285069E-1 4.444444E-9 9.563455E-1 2.864406E+0 4.199364E-1 4.545455E-9 8.627988E-1 2.805393E+0 4.113659E-1 4.646465E-9 8.062719E-1 2.721824E+0 4.027954E-1 4.747475E-9 7.690049E-1 2.625126E+0 3.950424E-1 4.848485E-9 7.428011E-1 2.528428E+0 3.891212E-1 4.949495E-9 7.165972E-1 2.422790E+0 3.844156E-1 5.050505E-9 6.903934E-1 2.298723E+0 3.804645E-1 5.151515E-9 6.649573E-1 2.165533E+0 3.770287E-1 5.252525E-9 6.478254E-1 2.032344E+0 3.735929E-1 5.353535E-9 6.376987E-1 1.902739E+0 3.701571E-1 5.454545E-9 6.283212E-1 1.783142E+0 3.667213E-1 5.555556E-9 6.200727E-1 1.676062E+0 3.640266E-1 5.656566E-9 6.122386E-1 1.577990E+0 3.619384E-1 5.757576E-9 6.044045E-1 1.491831E+0 3.598501E-1 5.858586E-9 5.965705E-1 1.421872E+0 3.577619E-1 5.959596E-9 5.898534E-1 1.358649E+0 3.556736E-1 6.060606E-9 5.846898E-1 1.295426E+0 3.540247E-1 6.161616E-9 5.800442E-1 1.241469E+0 3.526687E-1 6.262626E-9 5.753987E-1 1.202851E+0 3.513127E-1 6.363636E-9 5.707532E-1 1.170004E+0 3.499567E-1 6.464646E-9 5.667532E-1 1.137158E+0 3.486006E-1 6.565657E-9 5.635650E-1 1.104312E+0 3.475500E-1 6.666667E-9 5.606183E-1 1.076737E+0 3.466637E-1 6.767677E-9 5.576716E-1 1.057228E+0 3.457774E-1 6.868687E-9 5.547248E-1 1.040354E+0 3.448911E-1 6.969697E-9 5.521725E-1 1.023481E+0 3.440049E-1 7.070707E-9 5.500712E-1 1.006607E+0 3.433105E-1 7.171717E-9 5.480873E-1 9.923326E-1 3.426983E-1 7.272727E-9 5.461033E-1 9.817551E-1 3.420861E-1 7.373737E-9 5.441193E-1 9.722027E-1 3.414739E-1 7.474747E-9 5.424220E-1 9.626502E-1 3.408617E-1 7.575758E-9 5.410243E-1 9.530977E-1 3.404011E-1 7.676768E-9 5.396928E-1 9.449450E-1 3.399910E-1 7.777778E-9 5.383614E-1 9.386524E-1 3.395810E-1 7.878788E-9 5.370299E-1 9.327835E-1 3.391710E-1 7.979798E-9 5.358834E-1 9.269145E-1 3.387609E-1 8.080808E-9 5.349140E-1 9.210455E-1 3.384445E-1 8.181818E-9 5.339767E-1 9.160144E-1 3.381514E-1 8.282828E-9 5.330393E-1 9.120280E-1 3.378583E-1 8.383838E-9 5.321020E-1 9.082277E-1 3.375653E-1 8.484848E-9 5.313107E-1 9.044275E-1 3.372722E-1 8.585859E-9 5.306483E-1 9.006272E-1 3.370614E-1 8.686869E-9 5.300038E-1 8.973580E-1 3.368651E-1 8.787879E-9 5.293592E-1 8.947123E-1 3.366687E-1 8.888889E-9 5.287147E-1 8.921469E-1 3.364724E-1 8.989899E-9 5.281660E-1 8.895815E-1 3.362761E-1 9.090909E-9 5.276955E-1 8.870161E-1 3.361263E-1 9.191919E-9 5.272324E-1 8.848197E-1 3.359816E-1 9.292929E-9 5.267692E-1 8.830329E-1 3.358370E-1 9.393939E-9 5.263061E-1 8.812785E-1 3.356923E-1 9.494949E-9 5.259219E-1 8.795242E-1 3.355477E-1 9.595960E-9 5.255975E-1 8.777698E-1 3.354499E-1 9.696970E-9 5.252758E-1 8.762399E-1 3.353546E-1 9.797980E-9 5.249542E-1 8.749459E-1 3.352594E-1 9.898990E-9 5.246326E-1 8.736590E-1 3.351641E-1 1.000000E-8 5.243370E-1 8.723721E-1 3.350688E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.554940E+0 2.041821E+0 3.042136E+0 1.010101E-10 2.554939E+0 2.041818E+0 3.042135E+0 2.020202E-10 2.554939E+0 2.041818E+0 3.042136E+0 3.030303E-10 2.554939E+0 2.041818E+0 3.042136E+0 4.040404E-10 2.554940E+0 2.041819E+0 3.042135E+0 5.050505E-10 2.554940E+0 2.041819E+0 3.042135E+0 6.060606E-10 2.554940E+0 2.041820E+0 3.042135E+0 7.070707E-10 2.554939E+0 2.041819E+0 3.042135E+0 8.080808E-10 2.554937E+0 2.041812E+0 3.042135E+0 9.090909E-10 2.554935E+0 2.041810E+0 3.042136E+0 1.010101E-9 2.554933E+0 2.041807E+0 3.042138E+0 1.111111E-9 2.554932E+0 2.041805E+0 3.042136E+0 1.212121E-9 2.554930E+0 2.041802E+0 3.042134E+0 1.313131E-9 2.554928E+0 2.041801E+0 3.042132E+0 1.414141E-9 2.554922E+0 2.041810E+0 3.042130E+0 1.515152E-9 2.554917E+0 2.041792E+0 3.042127E+0 1.616162E-9 2.554901E+0 2.041752E+0 3.042119E+0 1.717172E-9 2.554878E+0 2.041700E+0 3.042092E+0 1.818182E-9 2.554854E+0 2.041647E+0 3.042005E+0 1.919192E-9 2.554814E+0 2.041594E+0 3.041910E+0 2.020202E-9 2.554704E+0 2.041543E+0 3.041912E+0 2.121212E-9 2.554629E+0 2.041498E+0 3.041738E+0 2.222222E-9 2.554701E+0 2.041458E+0 3.040810E+0 2.323232E-9 2.554873E+0 2.041419E+0 3.039547E+0 2.424242E-9 2.554974E+0 2.041379E+0 3.036735E+0 2.525253E-9 2.554808E+0 2.041380E+0 3.005304E+0 2.626263E-9 2.553543E+0 2.041563E+0 2.894081E+0 2.727273E-9 2.550595E+0 2.041953E+0 2.712089E+0 2.828283E-9 2.541327E+0 2.042517E+0 2.401834E+0 2.929293E-9 2.506036E+0 2.043223E+0 1.930216E+0 3.030303E-9 2.413978E+0 2.044106E+0 1.389722E+0 3.131313E-9 2.223676E+0 2.045278E+0 8.487198E-1 3.232323E-9 1.936197E+0 2.045613E+0 4.647583E-1 3.333333E-9 1.615502E+0 2.043188E+0 2.538718E-1 3.434343E-9 1.268432E+0 2.036579E+0 1.355864E-1 3.535354E-9 8.966351E-1 2.024542E+0 7.692793E-2 3.636364E-9 6.025430E-1 1.998511E+0 3.061288E-2 3.737374E-9 4.066344E-1 1.945288E+0 1.354814E-2 3.838384E-9 2.531219E-1 1.859247E+0 9.539366E-3 3.939394E-9 1.326924E-1 1.742542E+0 6.809544E-3 4.040404E-9 7.863263E-2 1.583440E+0 5.060710E-3 4.141414E-9 5.102381E-2 1.391072E+0 4.209782E-3 4.242424E-9 2.991110E-2 1.190962E+0 3.578310E-3 4.343434E-9 1.575654E-2 9.895483E-1 3.129065E-3 4.444444E-9 1.197276E-2 7.909720E-1 2.709360E-3 4.545455E-9 9.855498E-3 6.067545E-1 2.289655E-3 4.646465E-9 8.206296E-3 4.642979E-1 1.869951E-3 4.747475E-9 6.810361E-3 3.554450E-1 1.577361E-3 4.848485E-9 5.414426E-3 2.465921E-1 1.452511E-3 4.949495E-9 4.275485E-3 1.674013E-1 1.354092E-3 5.050505E-9 3.585443E-3 1.235877E-1 1.255673E-3 5.151515E-9 3.127344E-3 9.124888E-2 1.157255E-3 5.252525E-9 2.786357E-3 7.115268E-2 1.071554E-3 5.353535E-9 2.508661E-3 5.617551E-2 1.000030E-3 5.454545E-9 2.230965E-3 4.119833E-2 9.306663E-4 5.555556E-9 1.953270E-3 2.622116E-2 8.613026E-4 5.656566E-9 1.687396E-3 1.525524E-2 7.919389E-4 5.757576E-9 1.515043E-3 1.152391E-2 7.343997E-4 5.858586E-9 1.406233E-3 1.087265E-2 6.880419E-4 5.959596E-9 1.297424E-3 1.022139E-2 6.433215E-4 6.060606E-9 1.188614E-3 9.570126E-3 5.986012E-4 6.161616E-9 1.083267E-3 8.693917E-3 5.538808E-4 6.262626E-9 1.004769E-3 7.445253E-3 5.160530E-4 6.363636E-9 9.413685E-4 6.056457E-3 4.837659E-4 6.464646E-9 8.779685E-4 4.667662E-3 4.522519E-4 6.565657E-9 8.145684E-4 3.278866E-3 4.207378E-4 6.666667E-9 7.529265E-4 2.401324E-3 3.892237E-4 6.767677E-9 7.046844E-4 2.306155E-3 3.632798E-4 6.868687E-9 6.625961E-4 2.466613E-3 3.411418E-4 6.969697E-9 6.205077E-4 2.627070E-3 3.195039E-4 7.070707E-9 5.784194E-4 2.787527E-3 2.978658E-4 7.171717E-9 5.374463E-4 2.714797E-3 2.762279E-4 7.272727E-9 5.048459E-4 2.310349E-3 2.580186E-4 7.373737E-9 4.753244E-4 1.813939E-3 2.417959E-4 7.474747E-9 4.458029E-4 1.317530E-3 2.258150E-4 7.575758E-9 4.162813E-4 8.211203E-4 2.098340E-4 7.676768E-9 3.875200E-4 5.814414E-4 1.938531E-4 7.777778E-9 3.643905E-4 6.829442E-4 1.820495E-4 7.878788E-9 3.428714E-4 8.621419E-4 1.722891E-4 7.979798E-9 3.213523E-4 1.041339E-3 1.627530E-4 8.080808E-9 2.998332E-4 1.220537E-3 1.532169E-4 8.181818E-9 2.792053E-4 1.228808E-3 1.436807E-4 8.282828E-9 2.651019E-4 1.023947E-3 1.342228E-4 8.383838E-9 2.523849E-4 7.811025E-4 1.247970E-4 8.484848E-9 2.396679E-4 5.382580E-4 1.153742E-4 8.585859E-9 2.269509E-4 2.954135E-4 1.059514E-4 8.686869E-9 2.143028E-4 2.078297E-4 9.652854E-5 8.787879E-9 2.021539E-4 3.025871E-4 9.135991E-5 8.888889E-9 1.900778E-4 4.208142E-4 8.763567E-5 8.989899E-9 1.780018E-4 5.390412E-4 8.402170E-5 9.090909E-9 1.659258E-4 6.572682E-4 8.040773E-5 9.191919E-9 1.545110E-4 6.606649E-4 7.679377E-5 9.292929E-9 1.478407E-4 5.366126E-4 7.176870E-5 9.393939E-9 1.415773E-4 4.024652E-4 6.635285E-5 9.494949E-9 1.353138E-4 2.683179E-4 6.091682E-5 9.595960E-9 1.290504E-4 1.341706E-4 5.548079E-5 9.696970E-9 1.226094E-4 1.138998E-4 5.004476E-5 9.797980E-9 1.149047E-4 2.134367E-4 4.820845E-5 9.898990E-9 1.071612E-4 3.165323E-4 4.716697E-5 1.000000E-8 9.941765E-5 4.196278E-4 4.613943E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.30 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204616E-1 8.554526E-1 3.338857E-1 2.020202E-10 5.204616E-1 8.554529E-1 3.338849E-1 3.030303E-10 5.204604E-1 8.554516E-1 3.338848E-1 4.040404E-10 5.204591E-1 8.554503E-1 3.338848E-1 5.050505E-10 5.204580E-1 8.554490E-1 3.338848E-1 6.060606E-10 5.204580E-1 8.554484E-1 3.338847E-1 7.070707E-10 5.204588E-1 8.554489E-1 3.338846E-1 8.080808E-10 5.204590E-1 8.554506E-1 3.338844E-1 9.090909E-10 5.204588E-1 8.554505E-1 3.338843E-1 1.010101E-9 5.204591E-1 8.554517E-1 3.338843E-1 1.111111E-9 5.204591E-1 8.554521E-1 3.338842E-1 1.212121E-9 5.204589E-1 8.554523E-1 3.338842E-1 1.313131E-9 5.204586E-1 8.554549E-1 3.338840E-1 1.414141E-9 5.204583E-1 8.554547E-1 3.338830E-1 1.515152E-9 5.204576E-1 8.554545E-1 3.338840E-1 1.616162E-9 5.204546E-1 8.554544E-1 3.339078E-1 1.717172E-9 5.204515E-1 8.554542E-1 3.339509E-1 1.818182E-9 5.204693E-1 8.554582E-1 3.340850E-1 1.919192E-9 5.206310E-1 8.554813E-1 3.347730E-1 2.020202E-9 5.211722E-1 8.555044E-1 3.355318E-1 2.121212E-9 5.220955E-1 8.555274E-1 3.329804E-1 2.222222E-9 5.226949E-1 8.555505E-1 3.320707E-1 2.323232E-9 5.219926E-1 8.556635E-1 3.813367E-1 2.424242E-9 5.229871E-1 8.560666E-1 5.728958E-1 2.525253E-9 5.411433E-1 8.565676E-1 1.000190E+0 2.626263E-9 6.124352E-1 8.576137E-1 1.735465E+0 2.727273E-9 8.093572E-1 8.590676E-1 2.564463E+0 2.828283E-9 1.194779E+0 8.612415E-1 3.137635E+0 2.929293E-9 1.712880E+0 8.668169E-1 3.444259E+0 3.030303E-9 2.324759E+0 8.824739E-1 3.491370E+0 3.131313E-9 2.821219E+0 9.247887E-1 3.510119E+0 3.232323E-9 3.087642E+0 1.004159E+0 3.521354E+0 3.333333E-9 3.211483E+0 1.126863E+0 3.530456E+0 3.434343E-9 3.250744E+0 1.325760E+0 3.536674E+0 3.535354E-9 3.264190E+0 1.603194E+0 3.540182E+0 3.636364E-9 3.272468E+0 1.911150E+0 3.542745E+0 3.737374E-9 3.278395E+0 2.225143E+0 3.544569E+0 3.838384E-9 3.282163E+0 2.518200E+0 3.546394E+0 3.939394E-9 3.284901E+0 2.746637E+0 3.548218E+0 4.040404E-9 3.287225E+0 2.899799E+0 3.549930E+0 4.141414E-9 3.289549E+0 2.984300E+0 3.551120E+0 4.242424E-9 3.291560E+0 3.029622E+0 3.551796E+0 4.343434E-9 3.292818E+0 3.064079E+0 3.552472E+0 4.444444E-9 3.293652E+0 3.073543E+0 3.553148E+0 4.545455E-9 3.294486E+0 3.071149E+0 3.553790E+0 4.646465E-9 3.295320E+0 3.071226E+0 3.554283E+0 4.747475E-9 3.296048E+0 3.071879E+0 3.554649E+0 4.848485E-9 3.296551E+0 3.072571E+0 3.555016E+0 4.949495E-9 3.296937E+0 3.073309E+0 3.555382E+0 5.050505E-9 3.297323E+0 3.073936E+0 3.555725E+0 5.151515E-9 3.297709E+0 3.074346E+0 3.555970E+0 5.252525E-9 3.298038E+0 3.074657E+0 3.556143E+0 5.353535E-9 3.298255E+0 3.074969E+0 3.556316E+0 5.454545E-9 3.298420E+0 3.075280E+0 3.556489E+0 5.555556E-9 3.298585E+0 3.075591E+0 3.556654E+0 5.656566E-9 3.298750E+0 3.075782E+0 3.556783E+0 5.757576E-9 3.298897E+0 3.075878E+0 3.556891E+0 5.858586E-9 3.299014E+0 3.075974E+0 3.556998E+0 5.959596E-9 3.299119E+0 3.076070E+0 3.557106E+0 6.060606E-9 3.299223E+0 3.076166E+0 3.557204E+0 6.161616E-9 3.299327E+0 3.076234E+0 3.557268E+0 6.262626E-9 3.299413E+0 3.076284E+0 3.557313E+0 6.363636E-9 3.299467E+0 3.076334E+0 3.557359E+0 6.464646E-9 3.299510E+0 3.076384E+0 3.557404E+0 6.565657E-9 3.299553E+0 3.076434E+0 3.557448E+0 6.666667E-9 3.299596E+0 3.076461E+0 3.557487E+0 6.767677E-9 3.299636E+0 3.076477E+0 3.557523E+0 6.868687E-9 3.299672E+0 3.076494E+0 3.557558E+0 6.969697E-9 3.299707E+0 3.076510E+0 3.557594E+0 7.070707E-9 3.299742E+0 3.076526E+0 3.557626E+0 7.171717E-9 3.299777E+0 3.076539E+0 3.557642E+0 7.272727E-9 3.299804E+0 3.076551E+0 3.557653E+0 7.373737E-9 3.299818E+0 3.076563E+0 3.557664E+0 7.474747E-9 3.299828E+0 3.076575E+0 3.557674E+0 7.575758E-9 3.299839E+0 3.076587E+0 3.557686E+0 7.676768E-9 3.299850E+0 3.076592E+0 3.557699E+0 7.777778E-9 3.299861E+0 3.076595E+0 3.557712E+0 7.878788E-9 3.299874E+0 3.076598E+0 3.557725E+0 7.979798E-9 3.299888E+0 3.076601E+0 3.557739E+0 8.080808E-9 3.299901E+0 3.076604E+0 3.557750E+0 8.181818E-9 3.299914E+0 3.076608E+0 3.557753E+0 8.282828E-9 3.299923E+0 3.076612E+0 3.557754E+0 8.383838E-9 3.299925E+0 3.076616E+0 3.557755E+0 8.484848E-9 3.299927E+0 3.076621E+0 3.557756E+0 8.585859E-9 3.299928E+0 3.076625E+0 3.557758E+0 8.686869E-9 3.299930E+0 3.076626E+0 3.557764E+0 8.787879E-9 3.299934E+0 3.076627E+0 3.557771E+0 8.888889E-9 3.299940E+0 3.076627E+0 3.557778E+0 8.989899E-9 3.299947E+0 3.076628E+0 3.557785E+0 9.090909E-9 3.299954E+0 3.076629E+0 3.557791E+0 9.191919E-9 3.299961E+0 3.076631E+0 3.557789E+0 9.292929E-9 3.299964E+0 3.076633E+0 3.557787E+0 9.393939E-9 3.299964E+0 3.076636E+0 3.557785E+0 9.494949E-9 3.299963E+0 3.076638E+0 3.557783E+0 9.595960E-9 3.299962E+0 3.076641E+0 3.557783E+0 9.696970E-9 3.299961E+0 3.076641E+0 3.557787E+0 9.797980E-9 3.299963E+0 3.076641E+0 3.557792E+0 9.898990E-9 3.299970E+0 3.076641E+0 3.557797E+0 1.000000E-8 3.299976E+0 3.076641E+0 3.557802E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 1.659909E-6 2.192092E-6 6.008555E-7 2.020202E-10 1.715391E-6 2.349310E-6 0.0 3.030303E-10 8.482031E-7 1.299331E-6 0.0 4.040404E-10 -1.898520E-8 2.493525E-7 0.0 5.050505E-10 -8.499363E-7 -7.703398E-7 0.0 6.060606E-10 -9.509451E-7 -1.167717E-6 -1.106314E-8 7.070707E-10 -4.099850E-7 -7.940053E-7 -2.341698E-7 8.080808E-10 0.0 -6.147897E-8 -9.277398E-7 9.090909E-10 0.0 -7.968026E-7 -1.115625E-6 1.010101E-9 -5.482234E-8 -1.229337E-6 -1.303511E-6 1.111111E-9 -6.633504E-7 -1.994032E-6 -1.491396E-6 1.212121E-9 -1.759797E-6 -3.044984E-6 -1.679281E-6 1.313131E-9 -2.856244E-6 -4.281946E-6 -1.913088E-6 1.414141E-9 -3.952691E-6 -8.354989E-6 -2.800877E-6 1.515152E-9 -5.379028E-6 -1.242803E-5 -2.422802E-6 1.616162E-9 -9.002217E-6 -1.650108E-5 2.094936E-5 1.717172E-9 -1.426686E-5 -2.057412E-5 6.402881E-5 1.818182E-9 -2.753397E-6 -1.706117E-5 1.940769E-4 1.919192E-9 1.481494E-4 2.101016E-5 7.993401E-4 2.020202E-9 6.717250E-4 5.908150E-5 1.210470E-3 2.121212E-9 1.593457E-3 9.715284E-5 -3.487400E-3 2.222222E-9 1.761468E-3 1.352242E-4 -1.644143E-2 2.323232E-9 -2.471769E-3 2.777014E-4 -6.208817E-3 2.424242E-9 -1.155073E-2 8.270951E-4 6.627967E-2 2.525253E-9 -1.439541E-2 1.554032E-3 2.190472E-1 2.626263E-9 -1.911518E-3 2.155777E-3 4.982460E-1 2.727273E-9 2.800183E-2 1.901399E-3 1.001420E+0 2.828283E-9 1.118407E-1 -7.476946E-4 1.536630E+0 2.929293E-9 2.453903E-1 -6.616199E-3 2.070615E+0 3.030303E-9 4.435715E-1 -1.450370E-2 2.498322E+0 3.131313E-9 7.497246E-1 -2.035316E-2 2.677919E+0 3.232323E-9 1.093128E+0 -2.050545E-2 2.768010E+0 3.333333E-9 1.442859E+0 -1.640231E-2 2.837150E+0 3.434343E-9 1.756310E+0 -7.304053E-5 2.884378E+0 3.535354E-9 1.968802E+0 3.359314E-2 2.910133E+0 3.636364E-9 2.113284E+0 9.585959E-2 2.931843E+0 3.737374E-9 2.225425E+0 1.945955E-1 2.949987E+0 3.838384E-9 2.300079E+0 2.968357E-1 2.961297E+0 3.939394E-9 2.342636E+0 4.046121E-1 2.971367E+0 4.040404E-9 2.373729E+0 5.380821E-1 2.981436E+0 4.141414E-9 2.399210E+0 6.971038E-1 2.991506E+0 4.242424E-9 2.424691E+0 8.561256E-1 2.999532E+0 4.343434E-9 2.448425E+0 1.015147E+0 3.004300E+0 4.444444E-9 2.465421E+0 1.169065E+0 3.008493E+0 4.545455E-9 2.476156E+0 1.300825E+0 3.012686E+0 4.646465E-9 2.485068E+0 1.404323E+0 3.016879E+0 4.747475E-9 2.492464E+0 1.491191E+0 3.020259E+0 4.848485E-9 2.499537E+0 1.569371E+0 3.022551E+0 4.949495E-9 2.506610E+0 1.642218E+0 3.024655E+0 5.050505E-9 2.513683E+0 1.702151E+0 3.026760E+0 5.151515E-9 2.519262E+0 1.748013E+0 3.028865E+0 5.252525E-9 2.522999E+0 1.784092E+0 3.030532E+0 5.353535E-9 2.526359E+0 1.813197E+0 3.031701E+0 5.454545E-9 2.529720E+0 1.840637E+0 3.032787E+0 5.555556E-9 2.533080E+0 1.868077E+0 3.033874E+0 5.656566E-9 2.535750E+0 1.895518E+0 3.034961E+0 5.757576E-9 2.537688E+0 1.916094E+0 3.035817E+0 5.858586E-9 2.539485E+0 1.929165E+0 3.036451E+0 5.959596E-9 2.541281E+0 1.940549E+0 3.037050E+0 6.060606E-9 2.543078E+0 1.951934E+0 3.037649E+0 6.161616E-9 2.544469E+0 1.963319E+0 3.038247E+0 6.262626E-9 2.545490E+0 1.972327E+0 3.038700E+0 6.363636E-9 2.546444E+0 1.979073E+0 3.039032E+0 6.464646E-9 2.547397E+0 1.985347E+0 3.039347E+0 6.565657E-9 2.548351E+0 1.991621E+0 3.039661E+0 6.666667E-9 2.549089E+0 1.997894E+0 3.039975E+0 6.767677E-9 2.549656E+0 2.002619E+0 3.040217E+0 6.868687E-9 2.550195E+0 2.006058E+0 3.040407E+0 6.969697E-9 2.550733E+0 2.009250E+0 3.040590E+0 7.070707E-9 2.551272E+0 2.012442E+0 3.040773E+0 7.171717E-9 2.551672E+0 2.015634E+0 3.040956E+0 7.272727E-9 2.551977E+0 2.018197E+0 3.041086E+0 7.373737E-9 2.552267E+0 2.020303E+0 3.041183E+0 7.474747E-9 2.552558E+0 2.022330E+0 3.041277E+0 7.575758E-9 2.552849E+0 2.024357E+0 3.041371E+0 7.676768E-9 2.553068E+0 2.026385E+0 3.041464E+0 7.777778E-9 2.553244E+0 2.027874E+0 3.041536E+0 7.878788E-9 2.553415E+0 2.029021E+0 3.041596E+0 7.979798E-9 2.553587E+0 2.030116E+0 3.041655E+0 8.080808E-9 2.553758E+0 2.031212E+0 3.041714E+0 8.181818E-9 2.553878E+0 2.032307E+0 3.041772E+0 8.282828E-9 2.553972E+0 2.033177E+0 3.041810E+0 8.383838E-9 2.554063E+0 2.033922E+0 3.041838E+0 8.484848E-9 2.554154E+0 2.034652E+0 3.041865E+0 8.585859E-9 2.554245E+0 2.035381E+0 3.041892E+0 8.686869E-9 2.554313E+0 2.036110E+0 3.041919E+0 8.787879E-9 2.554370E+0 2.036622E+0 3.041942E+0 8.888889E-9 2.554426E+0 2.037028E+0 3.041962E+0 8.989899E-9 2.554483E+0 2.037424E+0 3.041982E+0 9.090909E-9 2.554539E+0 2.037820E+0 3.042002E+0 9.191919E-9 2.554576E+0 2.038216E+0 3.042022E+0 9.292929E-9 2.554605E+0 2.038528E+0 3.042033E+0 9.393939E-9 2.554635E+0 2.038805E+0 3.042041E+0 9.494949E-9 2.554664E+0 2.039079E+0 3.042049E+0 9.595960E-9 2.554693E+0 2.039354E+0 3.042056E+0 9.696970E-9 2.554716E+0 2.039628E+0 3.042064E+0 9.797980E-9 2.554736E+0 2.039816E+0 3.042072E+0 9.898990E-9 2.554757E+0 2.039973E+0 3.042081E+0 1.000000E-8 2.554778E+0 2.040129E+0 3.042089E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.00 3.60 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904305E-1 -2.000000E+0 -9.492908E-1 -9.977012E-1 -9.033894E-1 -1.900000E+0 -8.626323E-1 -9.109655E-1 -8.165144E-1 -1.800000E+0 -7.762027E-1 -8.244739E-1 -7.298424E-1 -1.700000E+0 -6.900527E-1 -7.382777E-1 -6.434235E-1 -1.600000E+0 -6.042528E-1 -6.524459E-1 -5.573287E-1 -1.500000E+0 -5.189035E-1 -5.670744E-1 -4.716631E-1 -1.400000E+0 -4.341557E-1 -4.823018E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983394E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155363E-1 -2.196266E-1 -1.100000E+0 -1.870499E-1 -2.344933E-1 -1.394934E-1 -1.000000E+0 -1.104660E-1 -1.564364E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430201E-2 -1.590337E-2 -8.000000E-1 -6.751898E-3 -2.687543E-2 -8.150195E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644202E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627550E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320940E-9 -2.796456E-8 -1.169840E-9 -1.000000E-1 -1.580346E-10 -1.120754E-9 -1.364436E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.014278E-12 8.732626E-12 -3.024969E-12 2.000000E-1 -1.314171E-12 1.170919E-11 -2.464584E-12 3.000000E-1 -6.497025E-13 1.293965E-11 -1.876721E-12 4.000000E-1 -4.796164E-14 1.412936E-11 -1.342482E-12 5.000000E-1 6.044054E-13 1.520784E-11 -7.549517E-13 6.000000E-1 1.256328E-12 1.620926E-11 -1.669775E-13 7.000000E-1 1.906919E-12 1.725864E-11 5.346834E-13 8.000000E-1 2.442491E-12 1.841505E-11 8.939516E-13 9.000000E-1 3.097078E-12 1.923173E-11 1.598721E-12 1.000000E+0 3.746337E-12 2.038281E-11 2.072120E-12 1.100000E+0 4.511058E-12 2.130651E-11 2.774669E-12 1.200000E+0 5.047518E-12 2.245493E-11 3.248069E-12 1.300000E+0 5.583089E-12 2.349054E-11 3.949729E-12 1.400000E+0 6.348699E-12 2.475531E-11 4.652279E-12 1.500000E+0 7.111645E-12 2.533529E-11 5.126566E-12 1.600000E+0 7.420731E-12 2.682477E-11 5.374368E-12 1.700000E+0 7.958079E-12 2.740475E-11 5.847767E-12 1.800000E+0 8.720136E-12 2.866685E-11 6.549428E-12 1.900000E+0 9.259260E-12 2.970157E-11 7.706724E-12 2.000000E+0 1.002220E-11 3.073630E-11 7.725376E-12 2.100000E+0 1.078959E-11 3.177014E-11 8.654411E-12 2.200000E+0 1.155165E-11 3.280753E-11 9.130474E-12 2.300000E+0 1.140776E-11 3.384315E-11 1.005596E-11 2.400000E+0 1.262279E-11 3.555556E-11 1.007727E-11 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.369926E-11 3.717737E-11 1.148237E-11 2.700000E+0 1.446310E-11 3.798739E-11 1.150013E-11 2.800000E+0 1.522871E-11 3.971401E-11 1.242917E-11 2.900000E+0 1.553779E-11 4.007461E-11 1.290346E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.706546E-11 4.217071E-11 1.385203E-11 3.200000E+0 1.737987E-11 4.390088E-11 1.387512E-11 3.300000E+0 1.814549E-11 4.473577E-11 1.480060E-11 | [POWER Clamp] 0.0 1.814904E-11 4.089529E-11 1.667821E-11 -1.000000E-1 1.845812E-11 4.217071E-11 1.760725E-11 -2.000000E-1 1.968203E-11 4.390088E-11 1.899103E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.855227E-11 -4.000000E-1 2.076383E-11 4.511058E-11 1.903189E-11 -5.000000E-1 2.108003E-11 4.640910E-11 1.950795E-11 -6.000000E-1 2.230216E-11 4.771117E-11 2.089706E-11 -7.000000E-1 2.262723E-11 4.902034E-11 2.045653E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -9.000000E-1 2.417266E-11 5.077538E-11 2.140155E-11 -1.000000E+0 2.449596E-11 5.212897E-11 2.370371E-11 -1.100000E+0 2.573231E-11 5.350031E-11 2.235723E-11 -1.200000E+0 2.605915E-11 5.443468E-11 2.283684E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.421174E-11 -1.400000E+0 2.763301E-11 5.683276E-11 2.560441E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.516387E-11 -1.600000E+0 2.922462E-11 5.844924E-11 2.564704E-11 -1.700000E+0 2.957279E-11 6.044587E-11 2.702194E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.659917E-11 -1.900000E+0 3.029044E-11 6.277645E-11 2.707168E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846079E-11 -2.100000E+0 3.193534E-11 6.531664E-11 2.892975E-11 -2.200000E+0 3.322853E-11 6.760814E-11 2.849987E-11 -2.300000E+0 3.362288E-11 6.995648E-11 2.988898E-11 -2.400000E+0 3.311129E-11 7.057110E-11 3.036860E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.084466E-11 -2.600000E+0 3.576162E-11 7.482015E-11 3.041478E-11 -2.700000E+0 3.709744E-11 7.664624E-11 3.270628E-11 -2.800000E+0 3.663914E-11 7.858247E-11 3.228706E-11 -2.900000E+0 3.801048E-11 8.155254E-11 3.366907E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.323919E-11 -3.100000E+0 3.896261E-11 8.699530E-11 3.463185E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.420197E-11 -3.300000E+0 4.090950E-11 9.123013E-11 3.559464E-11 | |[End cntrl | |====================================================================== [End]