|*************************************************************************** | Fairchild Semiconductor Corporation | Digital Logic Group | IBIS Model of 74LCX240SC | 20-Lead SOIC Package |*************************************************************************** | | [IBIS ver] 2.1 [File name] lcx240wm_300.ibs [File Rev] 3.2 [Date] January 27 '98 [Source] SPICE-to-IBIS translation | (Bench correlated model, bulk resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and perfor ... [Copyright] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved | |************************************************************************ | Component LCX240 |************************************************************************ | [Component] LCX240SC [Manufacturer] Fairchild Semiconductor Corp [Package] |variable typ min max R_pkg 0.1 0.1 0.08 L_pkg 4.58n 3.72n 5.28n C_pkg .1p .1p .1p | | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 cntrl NA 5.2n 0.1p 2 I0 data_i NA 4.9n 0.1p 3 O4* data_o NA 4.4n 0.1p 4 I1 data_i NA 4.1n 0.1p 5 O5* data_o NA 3.7n 0.1p 6 I2 data_i NA 3.7n 0.1p 7 O6* data_o NA 4.1n 0.1p 8 I3 data_i NA 4.4n 0.1p 9 O7* data_o NA 4.9n 0.1p 10 GND GND NA 5.2n 0.1p 11 I7 data_i NA 5.2n 0.1p 12 O3* data_o NA 4.9n 0.1p 13 I6 data_i NA 4.4n 0.1p 14 O2* data_o NA 4.1n 0.1p 15 I5 data_i NA 3.7n 0.1p 16 O1* data_o NA 3.7n 0.1p 17 I4 data_i NA 4.1n 0.1p 18 O0* data_o NA 4.4n 0.1p 19 OE2* cntrl NA 4.9n 0.1p 20 VCC POWER NA 5.2n 0.1p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 6.8000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.3040E-01 -7.4690E-01 -7.1260E-01 -3.2000 -7.0000E-01 -7.1650E-01 -6.8210E-01 -3.1000 -6.6960E-01 -6.8620E-01 -6.5170E-01 -3.0000 -6.3920E-01 -6.5590E-01 -6.2120E-01 -2.9000 -6.0880E-01 -6.2560E-01 -5.9080E-01 -2.8000 -5.7850E-01 -5.9540E-01 -5.6040E-01 -2.7000 -5.4820E-01 -5.6510E-01 -5.3000E-01 -2.6000 -5.1790E-01 -5.3490E-01 -4.9970E-01 -2.5000 -4.8760E-01 -5.0470E-01 -4.6930E-01 -2.4000 -4.5740E-01 -4.7460E-01 -4.3900E-01 -2.3000 -4.2720E-01 -4.4450E-01 -4.0870E-01 -2.2000 -3.9700E-01 -4.1440E-01 -3.7850E-01 -2.1000 -3.6690E-01 -3.8440E-01 -3.4830E-01 -2.0000 -3.3680E-01 -3.5450E-01 -3.1810E-01 -1.9000 -3.0680E-01 -3.2460E-01 -2.8800E-01 -1.8000 -2.7690E-01 -2.9480E-01 -2.5800E-01 -1.7000 -2.4710E-01 -2.6510E-01 -2.2810E-01 -1.6000 -2.1740E-01 -2.3550E-01 -1.9820E-01 -1.5000 -1.8780E-01 -2.0600E-01 -1.6860E-01 -1.4000 -1.5840E-01 -1.7680E-01 -1.3910E-01 -1.3000 -1.2940E-01 -1.4780E-01 -1.1000E-01 -1.2000 -1.0070E-01 -1.1920E-01 -8.1330E-02 -1.1000 -7.2730E-02 -9.1080E-02 -5.3630E-02 -1.0000 -4.6000E-02 -6.3890E-02 -2.8180E-02 -0.9000 -2.2170E-02 -3.8360E-02 -1.0410E-02 -0.8000 -6.6560E-03 -1.6650E-02 -5.1180E-03 -0.7000 -2.2970E-03 -4.1610E-03 -2.3360E-03 -0.6000 -7.0490E-04 -1.0160E-03 -5.9220E-04 -0.5000 -1.0430E-04 -2.0460E-04 -5.5390E-05 -0.4000 -8.3510E-06 -2.4030E-05 -2.4710E-06 -0.3000 -4.4390E-07 -1.9870E-06 -6.4130E-08 -0.2000 -1.6280E-08 -1.1520E-07 -1.1400E-09 -0.1000 -4.1350E-10 -4.5250E-09 -1.4200E-11 0.0000 2.170e-25 1.376e-22 2.720e-27 0.1000 9.1390E-12 1.5200E-10 3.4260E-13 0.2000 1.0580E-11 1.7370E-10 5.6240E-13 0.3000 1.1300E-11 1.8200E-10 7.7180E-13 0.4000 1.1880E-11 1.8780E-10 9.7970E-13 0.5000 1.2410E-11 1.9260E-10 1.1860E-12 0.6000 1.2920E-11 1.9710E-10 1.3930E-12 0.7000 1.3420E-11 2.0150E-10 1.5990E-12 0.8000 1.3930E-11 2.0580E-10 1.8060E-12 0.9000 1.4430E-11 2.1000E-10 2.0120E-12 1.0000 1.4930E-11 2.1430E-10 2.2200E-12 1.1000 1.5430E-11 2.1850E-10 2.4250E-12 1.2000 1.5930E-11 2.2280E-10 2.6330E-12 1.3000 1.6440E-11 2.2700E-10 2.8390E-12 1.4000 1.6950E-11 2.3130E-10 3.0450E-12 1.5000 1.7460E-11 2.3570E-10 3.2510E-12 1.6000 1.7970E-11 2.4000E-10 3.4590E-12 1.7000 1.8490E-11 2.4440E-10 3.6680E-12 1.8000 1.9010E-11 2.4890E-10 3.8740E-12 1.9000 1.9530E-11 2.5330E-10 4.0800E-12 2.0000 2.0050E-11 2.5780E-10 4.2880E-12 2.1000 2.0580E-11 2.6240E-10 4.4940E-12 2.2000 2.1120E-11 2.6690E-10 4.7040E-12 2.3000 2.1650E-11 2.7160E-10 4.9100E-12 2.4000 2.2190E-11 2.7620E-10 5.1180E-12 2.5000 2.2730E-11 2.8090E-10 5.3260E-12 2.6000 2.3280E-11 2.8570E-10 5.5320E-12 2.7000 2.3840E-11 2.9050E-10 5.7410E-12 2.8000 2.4390E-11 2.9550E-10 5.9470E-12 2.9000 2.4960E-11 3.0040E-10 6.1570E-12 3.0000 2.5530E-11 3.0550E-10 6.3660E-12 3.1000 2.6120E-11 3.1080E-10 6.5730E-12 3.2000 2.6720E-11 3.1610E-10 6.7820E-12 3.3000 2.7320E-11 3.2160E-10 6.9950E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | | End [Model] cntrl | |************************************************************************ | Model input |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 6.8000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.3040E-01 -7.4690E-01 -7.1260E-01 -3.2000 -7.0000E-01 -7.1650E-01 -6.8210E-01 -3.1000 -6.6960E-01 -6.8620E-01 -6.5170E-01 -3.0000 -6.3920E-01 -6.5590E-01 -6.2120E-01 -2.9000 -6.0880E-01 -6.2560E-01 -5.9080E-01 -2.8000 -5.7850E-01 -5.9540E-01 -5.6040E-01 -2.7000 -5.4820E-01 -5.6510E-01 -5.3000E-01 -2.6000 -5.1790E-01 -5.3490E-01 -4.9970E-01 -2.5000 -4.8760E-01 -5.0470E-01 -4.6930E-01 -2.4000 -4.5740E-01 -4.7460E-01 -4.3900E-01 -2.3000 -4.2720E-01 -4.4450E-01 -4.0870E-01 -2.2000 -3.9700E-01 -4.1440E-01 -3.7850E-01 -2.1000 -3.6690E-01 -3.8440E-01 -3.4830E-01 -2.0000 -3.3680E-01 -3.5450E-01 -3.1810E-01 -1.9000 -3.0680E-01 -3.2460E-01 -2.8800E-01 -1.8000 -2.7690E-01 -2.9480E-01 -2.5800E-01 -1.7000 -2.4710E-01 -2.6510E-01 -2.2810E-01 -1.6000 -2.1740E-01 -2.3550E-01 -1.9820E-01 -1.5000 -1.8780E-01 -2.0600E-01 -1.6860E-01 -1.4000 -1.5840E-01 -1.7680E-01 -1.3910E-01 -1.3000 -1.2940E-01 -1.4780E-01 -1.1000E-01 -1.2000 -1.0070E-01 -1.1920E-01 -8.1330E-02 -1.1000 -7.2730E-02 -9.1080E-02 -5.3630E-02 -1.0000 -4.6000E-02 -6.3890E-02 -2.8180E-02 -0.9000 -2.2170E-02 -3.8360E-02 -1.0410E-02 -0.8000 -6.6560E-03 -1.6650E-02 -5.1180E-03 -0.7000 -2.2970E-03 -4.1610E-03 -2.3360E-03 -0.6000 -7.0490E-04 -1.0160E-03 -5.9220E-04 -0.5000 -1.0430E-04 -2.0460E-04 -5.5390E-05 -0.4000 -8.3510E-06 -2.4030E-05 -2.4710E-06 -0.3000 -4.4390E-07 -1.9870E-06 -6.4130E-08 -0.2000 -1.6280E-08 -1.1520E-07 -1.1400E-09 -0.1000 -4.1350E-10 -4.5250E-09 -1.4200E-11 0.0000 2.170e-25 1.376e-22 2.720e-27 0.1000 9.1390E-12 1.5200E-10 3.4260E-13 0.2000 1.0580E-11 1.7370E-10 5.6240E-13 0.3000 1.1300E-11 1.8200E-10 7.7180E-13 0.4000 1.1880E-11 1.8780E-10 9.7970E-13 0.5000 1.2410E-11 1.9260E-10 1.1860E-12 0.6000 1.2920E-11 1.9710E-10 1.3930E-12 0.7000 1.3420E-11 2.0150E-10 1.5990E-12 0.8000 1.3930E-11 2.0580E-10 1.8060E-12 0.9000 1.4430E-11 2.1000E-10 2.0120E-12 1.0000 1.4930E-11 2.1430E-10 2.2200E-12 1.1000 1.5430E-11 2.1850E-10 2.4250E-12 1.2000 1.5930E-11 2.2280E-10 2.6330E-12 1.3000 1.6440E-11 2.2700E-10 2.8390E-12 1.4000 1.6950E-11 2.3130E-10 3.0450E-12 1.5000 1.7460E-11 2.3570E-10 3.2510E-12 1.6000 1.7970E-11 2.4000E-10 3.4590E-12 1.7000 1.8490E-11 2.4440E-10 3.6680E-12 1.8000 1.9010E-11 2.4890E-10 3.8740E-12 1.9000 1.9530E-11 2.5330E-10 4.0800E-12 2.0000 2.0050E-11 2.5780E-10 4.2880E-12 2.1000 2.0580E-11 2.6240E-10 4.4940E-12 2.2000 2.1120E-11 2.6690E-10 4.7040E-12 2.3000 2.1650E-11 2.7160E-10 4.9100E-12 2.4000 2.2190E-11 2.7620E-10 5.1180E-12 2.5000 2.2730E-11 2.8090E-10 5.3260E-12 2.6000 2.3280E-11 2.8570E-10 5.5320E-12 2.7000 2.3840E-11 2.9050E-10 5.7410E-12 2.8000 2.4390E-11 2.9550E-10 5.9470E-12 2.9000 2.4960E-11 3.0040E-10 6.1570E-12 3.0000 2.5530E-11 3.0550E-10 6.3660E-12 3.1000 2.6120E-11 3.1080E-10 6.5730E-12 3.2000 2.6720E-11 3.1610E-10 6.7820E-12 3.3000 2.7320E-11 3.2160E-10 6.9950E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | | End [Model] input | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref =5.0000E+02 Vref = 0.000 C_comp 8.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -2.0900E-01 -1.6000E-01 -2.6800E-01 -3.1000 -2.0800E-01 -1.5800E-01 -2.6700E-01 -2.9000 -2.0500E-01 -1.5400E-01 -2.6600E-01 -2.7000 -2.0200E-01 -1.5200E-01 -2.6500E-01 -2.5000 -1.9900E-01 -1.4700E-01 -2.6200E-01 -2.3000 -1.9390E-01 -1.4300E-01 -2.5800E-01 -2.1000 -1.8950E-01 -1.3790E-01 -2.5410E-01 -1.9000 -1.8290E-01 -1.3180E-01 -2.4890E-01 -1.7000 -1.7460E-01 -1.2470E-01 -2.4110E-01 -1.5000 -1.6470E-01 -1.1650E-01 -2.3060E-01 -1.0000 -1.3130E-01 -9.0700E-02 -1.9073E-01 -0.9000 -1.2338E-01 -8.4640E-02 -1.8271E-01 -0.8000 -1.1602E-01 -7.8350E-02 -1.7222E-01 -0.7000 -1.0630E-01 -7.2129E-02 -1.5678E-01 -0.6000 -9.3823E-02 -6.3938E-02 -1.3906E-01 -0.5000 -7.9761E-02 -5.4189E-02 -1.1910E-01 -0.4000 -6.4734E-02 -4.3664E-02 -9.7546E-02 -0.3000 -4.9159E-02 -3.2836E-02 -7.4890E-02 -0.2000 -3.3150E-02 -2.1890E-02 -5.1120E-02 -0.1000 -1.6740E-02 -1.0910E-02 -2.6170E-02 0.0000 1.0402E-10 -3.5100E-12 8.8000E-13 0.1000 1.6160E-02 1.0390E-02 2.5540E-02 0.2000 3.0920E-02 1.9910E-02 4.8690E-02 0.3000 4.4360E-02 2.8580E-02 6.9620E-02 0.4000 5.6570E-02 3.6470E-02 8.8490E-02 0.5000 6.7600E-02 4.3590E-02 1.0540E-01 0.6000 7.7540E-02 4.9990E-02 1.2060E-01 0.7000 8.6420E-02 5.5710E-02 1.3400E-01 0.8000 9.4310E-02 6.0760E-02 1.4580E-01 0.9000 1.0120E-01 6.5180E-02 1.5600E-01 1.0000 1.0720E-01 6.9000E-02 1.6460E-01 1.1000 1.1230E-01 7.2220E-02 1.7170E-01 1.2000 1.1650E-01 7.4880E-02 1.7730E-01 1.3000 1.1990E-01 7.7000E-02 1.8150E-01 1.4000 1.2240E-01 7.8660E-02 1.8470E-01 1.5000 1.2440E-01 7.9920E-02 1.8700E-01 1.6000 1.2590E-01 8.0870E-02 1.8870E-01 1.7000 1.2700E-01 8.1590E-02 1.9000E-01 1.8000 1.2780E-01 8.2150E-02 1.9100E-01 1.9000 1.2850E-01 8.2600E-02 1.9180E-01 2.0000 1.2900E-01 8.2960E-02 1.9250E-01 2.1000 1.2950E-01 8.3260E-02 1.9300E-01 2.2000 1.2990E-01 8.3520E-02 1.9350E-01 2.3000 1.3020E-01 8.3740E-02 1.9390E-01 2.4000 1.3050E-01 8.3940E-02 1.9430E-01 2.5000 1.3080E-01 8.4120E-02 1.9470E-01 2.6000 1.3100E-01 8.4280E-02 1.9500E-01 2.7000 1.3120E-01 8.4430E-02 1.9530E-01 2.8000 1.3150E-01 8.4560E-02 1.9550E-01 2.9000 1.3160E-01 8.4690E-02 1.9580E-01 3.0000 1.3180E-01 8.4810E-02 1.9600E-01 3.1000 1.3200E-01 8.4930E-02 1.9620E-01 3.2000 1.3220E-01 8.5040E-02 1.9650E-01 3.3000 1.3230E-01 8.5140E-02 1.9670E-01 3.4000 1.3250E-01 8.5250E-02 1.9690E-01 3.5000 1.3260E-01 8.5360E-02 1.9710E-01 3.6000 1.3280E-01 8.5500E-02 1.9730E-01 3.7000 1.3290E-01 8.5660E-02 1.9750E-01 3.8000 1.3310E-01 8.5920E-02 1.9770E-01 3.9000 1.3320E-01 8.6490E-02 1.9790E-01 4.0000 1.3340E-01 8.7450E-02 1.9820E-01 4.1000 1.3370E-01 8.8710E-02 1.9840E-01 4.2000 1.3430E-01 9.0240E-02 1.9880E-01 4.3000 1.3550E-01 9.1980E-02 1.9910E-01 4.5000 1.3940E-01 9.6000E-02 2.0030E-01 4.7000 1.4500E-01 1.0050E-01 2.0430E-01 4.9000 1.5190E-01 1.0530E-01 2.1200E-01 5.1000 1.5980E-01 1.1010E-01 2.2250E-01 5.3000 1.6840E-01 1.1490E-01 2.3530E-01 5.5000 1.7770E-01 1.1920E-01 2.5020E-01 5.7000 1.8760E-01 1.2220E-01 2.6710E-01 5.9000 1.9780E-01 1.1900E-01 2.8580E-01 6.1000 2.0770E-01 1.0360E-01 3.0650E-01 6.6000 1.8780E-01 1.1510E-01 3.6670E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 1.7520E-01 1.3880E-01 4.0350E-01 -3.1000 2.9360E-01 1.4380E-01 3.8420E-01 -2.9000 2.8750E-01 2.1410E-01 3.6150E-01 -2.7000 2.6770E-01 2.0560E-01 3.3830E-01 -2.5000 2.4780E-01 1.8920E-01 3.1480E-01 -2.3000 2.2770E-01 1.7280E-01 2.9100E-01 -2.1000 2.0760E-01 1.5650E-01 2.6700E-01 -1.9000 1.8740E-01 1.4040E-01 2.4260E-01 -1.7000 1.6730E-01 1.2440E-01 2.1810E-01 -1.5000 1.4720E-01 1.0860E-01 1.9320E-01 -1.0000 9.7170E-02 7.0290E-02 1.3020E-01 -0.9000 8.7260E-02 6.2840E-02 1.1750E-01 -0.8000 7.7400E-02 5.5480E-02 1.0470E-01 -0.7000 6.7540E-02 4.8210E-02 9.1760E-02 -0.6000 5.7650E-02 4.0990E-02 7.8720E-02 -0.5000 4.7740E-02 3.3820E-02 6.5630E-02 -0.4000 3.7910E-02 2.6700E-02 5.2490E-02 -0.3000 2.8190E-02 1.9710E-02 3.9340E-02 -0.2000 1.8610E-02 1.2910E-02 2.6180E-02 -0.1000 9.1980E-03 6.3250E-03 1.3060E-02 0.0000 2.5418E-10 -3.6000E-11 1.6832E-09 0.1000 -8.8770E-03 -6.0300E-03 -1.2740E-02 0.2000 -1.7350E-02 -1.1750E-02 -2.4950E-02 0.3000 -2.5430E-02 -1.7170E-02 -3.6620E-02 0.4000 -3.3100E-02 -2.2280E-02 -4.7740E-02 0.5000 -4.0370E-02 -2.7090E-02 -5.8330E-02 0.6000 -4.7240E-02 -3.1580E-02 -6.8370E-02 0.7000 -5.3700E-02 -3.5770E-02 -7.7860E-02 0.8000 -5.9760E-02 -3.9650E-02 -8.6810E-02 0.9000 -6.5410E-02 -4.3220E-02 -9.5220E-02 1.0000 -7.0650E-02 -4.6490E-02 -1.0310E-01 1.1000 -7.5490E-02 -4.9440E-02 -1.1040E-01 1.2000 -7.9920E-02 -5.2090E-02 -1.1720E-01 1.3000 -8.3950E-02 -5.4430E-02 -1.2340E-01 1.4000 -8.7570E-02 -5.6470E-02 -1.2910E-01 1.5000 -9.0790E-02 -5.8200E-02 -1.3420E-01 1.6000 -9.3610E-02 -5.9650E-02 -1.3890E-01 1.7000 -9.6040E-02 -6.0810E-02 -1.4300E-01 1.8000 -9.8100E-02 -6.1720E-02 -1.4660E-01 1.9000 -9.9800E-02 -6.2410E-02 -1.4970E-01 2.0000 -1.0120E-01 -6.2950E-02 -1.5230E-01 2.1000 -1.0230E-01 -6.3380E-02 -1.5460E-01 2.2000 -1.0330E-01 -6.3760E-02 -1.5660E-01 2.3000 -1.0420E-01 -6.4090E-02 -1.5830E-01 2.4000 -1.0490E-01 -6.4410E-02 -1.5980E-01 2.5000 -1.0570E-01 -6.4710E-02 -1.6120E-01 2.6000 -1.0640E-01 -6.5000E-02 -1.6250E-01 2.7000 -1.0700E-01 -6.5280E-02 -1.6360E-01 2.8000 -1.0760E-01 -6.5550E-02 -1.6470E-01 2.9000 -1.0820E-01 -6.5810E-02 -1.6570E-01 3.0000 -1.0880E-01 -6.6070E-02 -1.6660E-01 3.1000 -1.0940E-01 -6.6330E-02 -1.6740E-01 3.2000 -1.0990E-01 -6.6580E-02 -1.6820E-01 3.3000 -1.1040E-01 -6.6830E-02 -1.6900E-01 3.4000 -1.1090E-01 -6.7110E-02 -1.6970E-01 3.5000 -1.1140E-01 -6.7710E-02 -1.7030E-01 3.6000 -1.1190E-01 -6.9600E-02 -1.7100E-01 3.7000 -1.1240E-01 -7.6920E-02 -1.7160E-01 3.8000 -1.1300E-01 -1.0520E-01 -1.7210E-01 3.9000 -1.1460E-01 -1.5240E-01 -1.7270E-01 4.0000 -1.1840E-01 -2.0710E-01 -1.7320E-01 4.1000 -1.2940E-01 -2.6530E-01 -1.7380E-01 4.2000 -1.6580E-01 -3.2540E-01 -1.7540E-01 4.3000 -2.1840E-01 -3.8680E-01 -1.7940E-01 4.5000 -3.3770E-01 -5.1200E-01 -2.0090E-01 4.7000 -4.6380E-01 -6.3940E-01 -3.0240E-01 4.9000 -5.9300E-01 -7.6820E-01 -4.2820E-01 5.1000 -7.2400E-01 -8.9820E-01 -5.5930E-01 5.3000 -8.5630E-01 -1.0290E+00 -6.9280E-01 5.5000 -9.8960E-01 -1.1600E+00 -8.2780E-01 5.7000 -1.1230E+00 -1.2920E+00 -9.6390E-01 5.9000 -1.2580E+00 -1.4250E+00 -1.1000E+00 6.1000 -1.3930E+00 -1.5580E+00 -1.2380E+00 6.6000 -1.7320E+00 -1.8920E+00 -1.5830E+00 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -1.6100E+00 -1.6180E+00 -1.6070E+00 -3.2000 -1.5420E+00 -1.5520E+00 -1.5380E+00 -3.1000 -1.4740E+00 -1.4850E+00 -1.4690E+00 -3.0000 -1.4070E+00 -1.4190E+00 -1.4000E+00 -2.9000 -1.3390E+00 -1.3530E+00 -1.3310E+00 -2.8000 -1.2720E+00 -1.2860E+00 -1.2620E+00 -2.7000 -1.2050E+00 -1.2200E+00 -1.1930E+00 -2.6000 -1.1370E+00 -1.1550E+00 -1.1250E+00 -2.5000 -1.0700E+00 -1.0890E+00 -1.0560E+00 -2.4000 -1.0030E+00 -1.0230E+00 -9.8830E-01 -2.3000 -9.3710E-01 -9.5800E-01 -9.2000E-01 -2.2000 -8.7050E-01 -8.9270E-01 -8.5190E-01 -2.1000 -8.0410E-01 -8.2760E-01 -7.8390E-01 -2.0000 -7.3790E-01 -7.6270E-01 -7.1610E-01 -1.9000 -6.7190E-01 -6.9800E-01 -6.4850E-01 -1.8000 -6.0620E-01 -6.3360E-01 -5.8120E-01 -1.7000 -5.4090E-01 -5.6950E-01 -5.1420E-01 -1.6000 -4.7590E-01 -5.0580E-01 -4.4750E-01 -1.5000 -4.1140E-01 -4.4250E-01 -3.8140E-01 -1.4000 -3.4740E-01 -3.7980E-01 -3.1580E-01 -1.3000 -2.8420E-01 -3.1770E-01 -2.5100E-01 -1.2000 -2.2210E-01 -2.5650E-01 -1.8750E-01 -1.1000 -1.6150E-01 -1.9660E-01 -1.2600E-01 -1.0000 -1.0360E-01 -1.3870E-01 -6.8770E-02 -0.9000 -5.1320E-02 -8.4160E-02 -2.5290E-02 -0.8000 -1.5280E-02 -3.7250E-02 -1.0680E-02 -0.7000 -4.6950E-03 -9.1510E-03 -4.7200E-03 -0.6000 -1.3870E-03 -2.0620E-03 -1.1440E-03 -0.5000 -1.9890E-04 -4.0130E-04 -1.0250E-04 -0.4000 -1.5650E-05 -4.6400E-05 -4.4630E-06 -0.3000 -8.2090E-07 -3.8010E-06 -1.1370E-07 -0.2000 -2.9770E-08 -2.1850E-07 -2.0310E-09 -0.1000 -7.8540E-10 -8.5600E-09 -6.6890E-11 0.0000 -3.7080E-11 -4.2950E-11 -4.0500E-11 0.1000 -1.8780E-11 2.4270E-10 -3.7880E-11 0.2000 -1.4220E-11 2.8500E-10 -3.5470E-11 0.3000 -1.0940E-11 3.0260E-10 -3.3070E-11 0.4000 -7.9040E-12 3.1530E-10 -3.0690E-11 0.5000 -4.9630E-12 3.2640E-10 -2.8300E-11 0.6000 -2.0360E-12 3.3680E-10 -2.5920E-11 0.7000 8.3460E-13 3.4700E-10 -2.3500E-11 0.8000 3.7470E-12 3.5700E-10 -2.1150E-11 0.9000 6.6310E-12 3.6690E-10 -1.8760E-11 1.0000 9.4640E-12 3.7700E-10 -1.6430E-11 1.1000 1.2590E-11 3.8970E-10 -1.4190E-11 1.2000 1.5750E-11 4.0000E-10 -1.1550E-11 1.3000 1.8870E-11 4.1020E-10 -8.9550E-12 1.4000 2.1990E-11 4.2060E-10 -6.3410E-12 1.5000 2.5160E-11 4.3090E-10 -3.7860E-12 1.6000 2.8300E-11 4.4140E-10 -1.1150E-12 1.7000 3.1420E-11 4.5180E-10 1.4980E-12 1.8000 3.4620E-11 4.6240E-10 4.1110E-12 1.9000 3.7790E-11 4.7300E-10 6.7240E-12 2.0000 4.0900E-11 4.8360E-10 9.3370E-12 2.1000 4.4100E-11 4.9440E-10 1.1950E-11 2.2000 4.7270E-11 5.0520E-10 1.4560E-11 2.3000 5.0450E-11 5.1620E-10 1.7200E-11 2.4000 5.3700E-11 5.2710E-10 1.9790E-11 2.5000 5.6820E-11 5.3830E-10 2.2350E-11 2.6000 6.0130E-11 5.5020E-10 2.4930E-11 2.7000 6.3310E-11 5.6160E-10 2.7600E-11 2.8000 6.8810E-11 5.7290E-10 3.0210E-11 2.9000 7.1890E-11 5.8460E-10 3.2910E-11 3.0000 7.5240E-11 6.0920E-10 3.9750E-11 3.1000 7.8600E-11 6.3690E-10 4.2400E-11 3.2000 8.2020E-11 6.4970E-10 4.4990E-11 3.3000 8.8450E-11 6.6280E-10 4.7470E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | [Ramp] | variable typ min max dV/dt_r 1.6338/1.7342n 1.2876/2.2916n 1.9152/1.1802n dV/dt_f 1.6316/2.8316n 1.0974/2.8369n 1.9595/2.2156n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 -6.0400E-05 1.2240E-04 -1.4725E-04 1.2000E-10 -6.8895E-04 -8.6400E-04 3.0965E-04 2.4000E-10 2.2250E-03 -1.1065E-04 -3.2690E-03 3.6000E-10 -2.5445E-03 1.6240E-03 -2.8820E-02 4.8000E-10 -2.5395E-02 1.6472E-03 4.7908E-02 6.0000E-10 -2.4990E-02 -4.5230E-03 2.2360E-01 7.2000E-10 6.0285E-02 -1.7850E-02 4.3755E-01 8.4000E-10 1.8440E-01 -3.0120E-02 7.9770E-01 9.6000E-10 3.2985E-01 -2.2325E-02 1.2570E+00 1.0800E-09 5.4110E-01 1.9374E-02 1.6545E+00 1.2000E-09 8.1590E-01 1.0490E-01 1.9855E+00 1.3200E-09 1.0790E+00 1.8030E-01 2.1855E+00 1.4400E-09 1.2730E+00 2.8910E-01 2.2665E+00 1.5600E-09 1.4650E+00 4.1015E-01 2.3335E+00 1.6800E-09 1.5600E+00 5.5780E-01 2.3920E+00 1.8000E-09 1.6170E+00 6.8770E-01 2.4505E+00 1.9200E-09 1.6730E+00 8.0655E-01 2.5200E+00 2.0400E-09 1.7335E+00 8.8190E-01 2.5900E+00 2.1600E-09 1.8015E+00 9.4270E-01 2.6540E+00 2.2800E-09 1.8705E+00 9.9965E-01 2.7165E+00 2.4000E-09 1.9415E+00 1.0460E+00 2.7700E+00 2.5200E-09 2.0150E+00 1.0925E+00 2.8220E+00 2.6400E-09 2.0870E+00 1.1470E+00 2.8675E+00 2.7600E-09 2.1500E+00 1.2035E+00 2.9060E+00 2.8800E-09 2.2110E+00 1.2605E+00 2.9430E+00 3.0000E-09 2.2655E+00 1.3190E+00 2.9715E+00 3.1200E-09 2.3125E+00 1.3775E+00 2.9975E+00 3.2400E-09 2.3585E+00 1.4350E+00 3.0205E+00 3.3600E-09 2.3960E+00 1.4925E+00 3.0385E+00 3.4800E-09 2.4320E+00 1.5495E+00 3.0560E+00 3.6000E-09 2.4640E+00 1.6030E+00 3.0705E+00 3.7200E-09 2.4915E+00 1.6565E+00 3.0835E+00 3.8400E-09 2.5180E+00 1.7055E+00 3.0955E+00 3.9600E-09 2.5395E+00 1.7525E+00 3.1055E+00 4.0800E-09 2.5600E+00 1.7970E+00 3.1155E+00 4.2000E-09 2.5780E+00 1.8340E+00 3.1240E+00 4.3200E-09 2.5940E+00 1.8710E+00 3.1320E+00 4.4400E-09 2.6100E+00 1.9025E+00 3.1385E+00 4.5600E-09 2.6230E+00 1.9315E+00 3.1450E+00 4.6800E-09 2.6355E+00 1.9600E+00 3.1510E+00 4.8000E-09 2.6475E+00 1.9840E+00 3.1565E+00 4.9200E-09 2.6575E+00 2.0070E+00 3.1615E+00 5.0400E-09 2.6675E+00 2.0280E+00 3.1660E+00 5.1600E-09 2.6760E+00 2.0470E+00 3.1700E+00 5.2800E-09 2.6850E+00 2.0660E+00 3.1740E+00 5.4000E-09 2.6925E+00 2.0810E+00 3.1780E+00 5.5200E-09 2.6995E+00 2.0970E+00 3.1815E+00 5.6400E-09 2.7065E+00 2.1110E+00 3.1845E+00 5.7600E-09 2.7125E+00 2.1240E+00 3.1875E+00 5.8800E-09 2.7185E+00 2.1370E+00 3.1905E+00 6.0000E-09 2.7230E+00 2.1460E+00 3.1920E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 2.6955E-01 3.7995E-01 1.8555E-01 1.2000E-10 2.6875E-01 3.7875E-01 1.8605E-01 2.4000E-10 2.7215E-01 3.7970E-01 1.8400E-01 3.6000E-10 2.6910E-01 3.8175E-01 1.9080E-01 4.8000E-10 2.6760E-01 3.8260E-01 4.4270E-01 6.0000E-10 3.7535E-01 3.8200E-01 9.0410E-01 7.2000E-10 6.7755E-01 3.9300E-01 1.6525E+00 8.4000E-10 1.1283E+00 4.4465E-01 2.4920E+00 9.6000E-10 1.7650E+00 5.9705E-01 3.0985E+00 1.0800E-09 2.3985E+00 8.8325E-01 3.3620E+00 1.2000E-09 2.8300E+00 1.3080E+00 3.5135E+00 1.3200E-09 3.0695E+00 1.7775E+00 3.5485E+00 1.4400E-09 3.1985E+00 2.1695E+00 3.5630E+00 1.5600E-09 3.2450E+00 2.5255E+00 3.5725E+00 1.6800E-09 3.2560E+00 2.7440E+00 3.5735E+00 1.8000E-09 3.2640E+00 2.8460E+00 3.5755E+00 1.9200E-09 3.2680E+00 2.9235E+00 3.5780E+00 2.0400E-09 3.2705E+00 2.9490E+00 3.5805E+00 2.1600E-09 3.2725E+00 2.9550E+00 3.5825E+00 2.2800E-09 3.2750E+00 2.9600E+00 3.5845E+00 2.4000E-09 3.2775E+00 2.9650E+00 3.5865E+00 2.5200E-09 3.2795E+00 2.9675E+00 3.5875E+00 2.6400E-09 3.2815E+00 2.9695E+00 3.5885E+00 2.7600E-09 3.2835E+00 2.9725E+00 3.5895E+00 2.8800E-09 3.2845E+00 2.9745E+00 3.5905E+00 3.0000E-09 3.2860E+00 2.9765E+00 3.5910E+00 3.1200E-09 3.2870E+00 2.9785E+00 3.5920E+00 3.2400E-09 3.2875E+00 2.9795E+00 3.5920E+00 3.3600E-09 3.2885E+00 2.9815E+00 3.5930E+00 3.4800E-09 3.2890E+00 2.9825E+00 3.5930E+00 3.6000E-09 3.2900E+00 2.9835E+00 3.5935E+00 3.7200E-09 3.2905E+00 2.9845E+00 3.5940E+00 3.8400E-09 3.2910E+00 2.9855E+00 3.5940E+00 3.9600E-09 3.2915E+00 2.9865E+00 3.5945E+00 4.0800E-09 3.2920E+00 2.9870E+00 3.5950E+00 4.2000E-09 3.2920E+00 2.9880E+00 3.5950E+00 4.3200E-09 3.2930E+00 2.9885E+00 3.5950E+00 4.4400E-09 3.2930E+00 2.9890E+00 3.5955E+00 4.5600E-09 3.2930E+00 2.9895E+00 3.5960E+00 4.6800E-09 3.2940E+00 2.9900E+00 3.5960E+00 4.8000E-09 3.2940E+00 2.9905E+00 3.5960E+00 4.9200E-09 3.2940E+00 2.9910E+00 3.5960E+00 5.0400E-09 3.2940E+00 2.9910E+00 3.5960E+00 5.1600E-09 3.2950E+00 2.9920E+00 3.5970E+00 5.2800E-09 3.2950E+00 2.9920E+00 3.5970E+00 5.4000E-09 3.2950E+00 2.9920E+00 3.5970E+00 5.5200E-09 3.2950E+00 2.9930E+00 3.5970E+00 5.6400E-09 3.2955E+00 2.9930E+00 3.5970E+00 5.7600E-09 3.2960E+00 2.9930E+00 3.5970E+00 5.8800E-09 3.2960E+00 2.9935E+00 3.5970E+00 6.0000E-09 3.2960E+00 2.9940E+00 3.5970E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 2.9995E+00 3.6005E+00 1.2000E-10 3.3060E+00 3.0020E+00 3.6185E+00 2.4000E-10 3.3230E+00 3.0075E+00 3.6370E+00 3.6000E-10 3.3300E+00 3.0165E+00 3.6595E+00 4.8000E-10 3.3400E+00 3.0215E+00 3.6400E+00 6.0000E-10 3.3555E+00 3.0235E+00 3.5175E+00 7.2000E-10 3.3375E+00 3.0290E+00 3.3205E+00 8.4000E-10 3.2800E+00 3.0405E+00 3.0850E+00 9.6000E-10 3.1925E+00 3.0475E+00 2.7830E+00 1.0800E-09 3.0860E+00 3.0385E+00 2.4950E+00 1.2000E-09 2.9705E+00 3.0130E+00 2.2680E+00 1.3200E-09 2.8215E+00 2.9730E+00 2.1250E+00 1.4400E-09 2.6735E+00 2.9325E+00 2.0120E+00 1.5600E-09 2.5265E+00 2.8845E+00 1.8990E+00 1.6800E-09 2.4075E+00 2.8355E+00 1.8170E+00 1.8000E-09 2.3215E+00 2.7810E+00 1.7445E+00 1.9200E-09 2.2395E+00 2.7210E+00 1.6740E+00 2.0400E-09 2.1860E+00 2.6605E+00 1.6100E+00 2.1600E-09 2.1370E+00 2.5940E+00 1.5460E+00 2.2800E-09 2.0885E+00 2.5260E+00 1.4800E+00 2.4000E-09 2.0395E+00 2.4635E+00 1.4110E+00 2.5200E-09 1.9890E+00 2.4095E+00 1.3395E+00 2.6400E-09 1.9335E+00 2.3570E+00 1.2680E+00 2.7600E-09 1.8760E+00 2.3210E+00 1.1950E+00 2.8800E-09 1.8160E+00 2.2890E+00 1.1215E+00 3.0000E-09 1.7520E+00 2.2565E+00 1.0505E+00 3.1200E-09 1.6875E+00 2.2235E+00 9.8140E-01 3.2400E-09 1.6225E+00 2.1895E+00 9.1320E-01 3.3600E-09 1.5565E+00 2.1495E+00 8.5190E-01 3.4800E-09 1.4925E+00 2.1075E+00 7.9155E-01 3.6000E-09 1.4295E+00 2.0630E+00 7.3715E-01 3.7200E-09 1.3675E+00 2.0145E+00 6.8815E-01 3.8400E-09 1.3055E+00 1.9655E+00 6.4065E-01 3.9600E-09 1.2435E+00 1.9145E+00 6.0140E-01 4.0800E-09 1.1840E+00 1.8630E+00 5.6350E-01 4.2000E-09 1.1265E+00 1.8130E+00 5.3180E-01 4.3200E-09 1.0690E+00 1.7650E+00 5.0570E-01 4.4400E-09 1.0170E+00 1.7170E+00 4.8080E-01 4.5600E-09 9.6610E-01 1.6720E+00 4.6185E-01 4.6800E-09 9.1790E-01 1.6270E+00 4.4380E-01 4.8000E-09 8.7350E-01 1.5830E+00 4.2810E-01 4.9200E-09 8.2985E-01 1.5390E+00 4.1450E-01 5.0400E-09 7.9175E-01 1.4950E+00 4.0135E-01 5.1600E-09 7.5485E-01 1.4510E+00 3.9045E-01 5.2800E-09 7.2115E-01 1.4080E+00 3.7995E-01 5.4000E-09 6.9135E-01 1.3655E+00 3.7045E-01 5.5200E-09 6.6225E-01 1.3225E+00 3.6185E-01 5.6400E-09 6.3825E-01 1.2810E+00 3.5345E-01 5.7600E-09 6.1520E-01 1.2410E+00 3.4625E-01 5.8800E-09 5.9435E-01 1.2010E+00 3.3920E-01 6.0000E-09 5.8060E-01 1.1710E+00 3.3410E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.8355E+00 2.3920E+00 3.2415E+00 1.2000E-10 2.8405E+00 2.3935E+00 3.2560E+00 2.4000E-10 2.8405E+00 2.3945E+00 3.2430E+00 3.6000E-10 2.8135E+00 2.3885E+00 3.1855E+00 4.8000E-10 2.7650E+00 2.3685E+00 2.9670E+00 6.0000E-10 2.6730E+00 2.3350E+00 2.4215E+00 7.2000E-10 2.4740E+00 2.2920E+00 1.5875E+00 8.4000E-10 2.1045E+00 2.2305E+00 7.8590E-01 9.6000E-10 1.6270E+00 2.1310E+00 2.8540E-01 1.0800E-09 1.1082E+00 1.9685E+00 8.5315E-02 1.2000E-09 6.1805E-01 1.7365E+00 4.8105E-02 1.3200E-09 3.1160E-01 1.4600E+00 2.8150E-02 1.4400E-09 1.6810E-01 1.1440E+00 2.0405E-02 1.5600E-09 6.1350E-02 8.3485E-01 1.8210E-02 1.6800E-09 3.8750E-02 5.8500E-01 1.5450E-02 1.8000E-09 3.2785E-02 4.2505E-01 1.0731E-02 1.9200E-09 2.7320E-02 2.8390E-01 5.9320E-03 2.0400E-09 2.3365E-02 1.6565E-01 4.6310E-03 2.1600E-09 1.9505E-02 1.1700E-01 4.9200E-03 2.2800E-09 1.6440E-02 6.8595E-02 4.9275E-03 2.4000E-09 1.3795E-02 4.4405E-02 3.9730E-03 2.5200E-09 1.1235E-02 3.5505E-02 2.9780E-03 2.6400E-09 8.9805E-03 2.9850E-02 2.9605E-03 2.7600E-09 6.7475E-03 2.4690E-02 3.3870E-03 2.8800E-09 5.5170E-03 2.2570E-02 3.5695E-03 3.0000E-09 4.8185E-03 2.0980E-02 2.9135E-03 3.1200E-09 4.2190E-03 1.9110E-02 2.2230E-03 3.2400E-09 3.9855E-03 1.6965E-02 2.1015E-03 3.3600E-09 3.7755E-03 1.4830E-02 2.2385E-03 3.4800E-09 3.5110E-03 1.2755E-02 2.2735E-03 3.6000E-09 3.2180E-03 1.0695E-02 1.9600E-03 3.7200E-09 2.9500E-03 8.8360E-03 1.6320E-03 3.8400E-09 2.7770E-03 7.1865E-03 1.5700E-03 3.9600E-09 2.6105E-03 5.6710E-03 1.6290E-03 4.0800E-09 2.4640E-03 4.9810E-03 1.6350E-03 4.2000E-09 2.3290E-03 4.4330E-03 1.4565E-03 4.3200E-09 2.2025E-03 4.0880E-03 1.2705E-03 4.4400E-09 2.1065E-03 3.9520E-03 1.2320E-03 4.5600E-09 2.0135E-03 3.7935E-03 1.2600E-03 4.6800E-09 1.9305E-03 3.5035E-03 1.2560E-03 4.8000E-09 1.8525E-03 3.1905E-03 1.1425E-03 4.9200E-09 1.7765E-03 2.9460E-03 1.0247E-03 5.0400E-09 1.7075E-03 2.7715E-03 9.9760E-04 5.1600E-09 1.6390E-03 2.6045E-03 1.0115E-03 5.2800E-09 1.5800E-03 2.4825E-03 1.0050E-03 5.4000E-09 1.5255E-03 2.3675E-03 9.2745E-04 5.5200E-09 1.4725E-03 2.2570E-03 8.4670E-04 5.6400E-09 1.4235E-03 2.1490E-03 8.2670E-04 5.7600E-09 1.3750E-03 2.0495E-03 8.3440E-04 5.8800E-09 1.3285E-03 1.9995E-03 8.1665E-04 6.0000E-09 1.2940E-03 1.9680E-03 7.3910E-04 | | End [Model] data_o | | | End [Component] LCX240 | [End]