|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX240MTC | Low Voltage Octal Buffer/Line Driver | with 5V Tolerant Inputs and Outputs | TSSOP-20 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx240mtc_300.ibs | [File Rev] 2.0 | [Date] 28-Feb-01 3:53:18 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] LCX240MTC Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Seimconductor Corp. | [Package] R_pkg 90m 80m 100m L_pkg 2.1n 1.84n 2.36n C_pkg 0.17p 0.10p 0.22p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1b cntrl 100m 2.36n 0.22p 2 i0 data_i 90m 2.1n 0.17p 3 o4 data_o_3state 80m 1.84n 0.13p 4 i1 data_i 80m 1.84n 0.10p 5 o5 data_o_3state 80m 1.86n 0.10p 6 i2 data_i 80m 1.86n 0.10p 7 o6 data_o_3state 80m 1.84n 0.10p 8 i3 data_i 80m 1.84n 0.13p 9 o7 data_o_3state 90m 2.1n 0.17p 10 gnd GND 100m 2.36n 0.22p 11 i7 data_i 100m 2.36n 0.22p 12 o3 data_o_3state 90m 2.1n 0.17p 13 i6 data_i 80m 1.84n 0.13p 14 o2 data_o_3state 80m 1.84n 0.10p 15 i5 data_i 80m 1.86n 0.10p 16 o1 data_o_3state 80m 1.86n 0.10p 17 i4 data_i 80m 1.84n 0.10p 18 o0 data_o_3state 80m 1.84n 0.13p 19 oe2b cntrl 90m 2.1n 0.17p 20 vcc POWER 100m 2.36n 0.22p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -8.087355E-1 -8.002600E-1 -8.221241E-1 -3.200000E+0 -7.745870E-1 -7.671509E-1 -7.868458E-1 -3.100000E+0 -7.404851E-1 -7.340986E-1 -7.515999E-1 -3.000000E+0 -7.064336E-1 -7.011071E-1 -7.163892E-1 -2.900000E+0 -6.724369E-1 -6.681805E-1 -6.812171E-1 -2.800000E+0 -6.385000E-1 -6.353237E-1 -6.460879E-1 -2.700000E+0 -6.046284E-1 -6.025420E-1 -6.110064E-1 -2.600000E+0 -5.708284E-1 -5.698414E-1 -5.759782E-1 -2.500000E+0 -5.371073E-1 -5.372284E-1 -5.410099E-1 -2.400000E+0 -5.034732E-1 -5.047108E-1 -5.061092E-1 -2.300000E+0 -4.699357E-1 -4.722971E-1 -4.712850E-1 -2.200000E+0 -4.365055E-1 -4.399972E-1 -4.365478E-1 -2.100000E+0 -4.031956E-1 -4.078224E-1 -4.019103E-1 -2.000000E+0 -3.700209E-1 -3.757860E-1 -3.673876E-1 -1.900000E+0 -3.369993E-1 -3.439039E-1 -3.329982E-1 -1.800000E+0 -3.041526E-1 -3.121949E-1 -2.987650E-1 -1.700000E+0 -2.715077E-1 -2.806820E-1 -2.647168E-1 -1.600000E+0 -2.390984E-1 -2.493940E-1 -2.308911E-1 -1.500000E+0 -2.069690E-1 -2.183681E-1 -1.973383E-1 -1.400000E+0 -1.751795E-1 -1.876534E-1 -1.641289E-1 -1.300000E+0 -1.438157E-1 -1.573186E-1 -1.313706E-1 -1.200000E+0 -1.130128E-1 -1.274673E-1 -9.923843E-2 -1.100000E+0 -8.299834E-2 -9.826238E-2 -6.807760E-2 -1.000000E+0 -5.424399E-2 -7.000483E-2 -3.876263E-2 -9.000000E-1 -2.799232E-2 -4.333915E-2 -1.479169E-2 -8.000000E-1 -8.678818E-3 -2.000145E-2 -5.703156E-3 -7.000000E-1 -2.485220E-3 -5.083628E-3 -2.510111E-3 -6.000000E-1 -7.267422E-4 -1.080506E-3 -6.103143E-4 -5.000000E-1 -1.047326E-4 -2.071025E-4 -5.540247E-5 -4.000000E-1 -8.324954E-6 -2.400194E-5 -2.459725E-6 -3.000000E-1 -4.422509E-7 -1.979417E-6 -6.382834E-8 -2.000000E-1 -1.621447E-8 -1.147128E-7 -1.131411E-9 -1.000000E-1 -4.110916E-10 -4.507456E-9 -1.273293E-11 4.440892E-16 -6.497710E-21 -9.486180E-20 -2.328707E-22 1.000000E-1 1.091394E-11 2.255547E-10 0.0 2.000000E-1 1.091394E-11 2.033630E-9 0.0 3.000000E-1 1.564331E-10 2.377055E-8 0.0 4.000000E-1 5.638867E-9 8.448114E-8 7.275958E-12 5.000000E-1 4.969479E-8 1.639928E-7 1.964509E-10 6.000000E-1 1.258304E-7 2.508532E-7 1.407898E-8 7.000000E-1 2.123997E-7 3.413588E-7 7.933704E-8 8.000000E-1 3.032619E-7 4.339381E-7 1.646840E-7 9.000000E-1 3.963651E-7 5.278998E-7 2.558518E-7 1.000000E+0 4.908798E-7 6.228074E-7 3.495807E-7 1.100000E+0 5.863258E-7 7.183990E-7 4.447502E-7 1.200000E+0 6.824121E-7 8.145289E-7 5.408074E-7 1.300000E+0 7.790077E-7 9.110663E-7 6.375049E-7 1.400000E+0 8.759962E-7 1.007953E-6 7.346389E-7 1.500000E+0 9.732903E-7 1.105131E-6 8.321658E-7 1.600000E+0 1.070846E-6 1.202541E-6 9.299547E-7 1.700000E+0 1.168606E-6 1.300097E-6 1.027918E-6 1.800000E+0 1.266540E-6 1.397886E-6 1.126114E-6 1.900000E+0 1.364650E-6 1.495820E-6 1.224427E-6 2.000000E+0 1.462846E-6 1.593871E-6 1.322856E-6 2.100000E+0 1.561159E-6 1.692038E-6 1.421460E-6 2.200000E+0 1.659617E-6 1.790293E-6 1.520064E-6 2.300000E+0 1.758133E-6 1.888606E-6 1.618784E-6 2.400000E+0 1.856737E-6 1.987064E-6 1.717621E-6 2.500000E+0 1.955370E-6 2.085580E-6 1.816457E-6 2.600000E+0 2.054119E-6 2.184155E-6 1.915440E-6 2.700000E+0 2.152927E-6 2.282846E-6 2.014393E-6 2.800000E+0 2.251763E-6 2.381508E-6 2.113462E-6 2.900000E+0 2.350658E-6 2.480228E-6 2.212531E-6 3.000000E+0 2.449611E-6 2.579065E-6 2.311659E-6 3.100000E+0 2.548564E-6 2.677902E-6 2.410787E-6 3.200000E+0 2.647575E-6 2.776680E-6 2.510031E-6 3.300000E+0 2.746587E-6 2.875691E-6 2.609217E-6 | [POWER Clamp] 0.0 2.746645E-6 2.579065E-6 2.907065E-6 -1.000000E-1 2.845772E-6 2.677902E-6 3.006368E-6 -2.000000E-1 2.944842E-6 2.776680E-6 3.105670E-6 -3.000000E-1 3.043970E-6 2.875691E-6 3.205030E-6 -4.000000E-1 3.143156E-6 2.974703E-6 3.304507E-6 -5.000000E-1 3.242399E-6 3.073655E-6 3.403926E-6 -6.000000E-1 3.341644E-6 3.172609E-6 3.503344E-6 -7.000000E-1 3.440888E-6 3.271736E-6 3.602705E-6 -8.000000E-1 3.540073E-6 3.370806E-6 3.702124E-6 -9.000000E-1 3.639492E-6 3.469933E-6 3.801659E-6 -1.000000E+0 3.738678E-6 3.569061E-6 3.901136E-6 -1.100000E+0 3.838097E-6 3.668247E-6 4.000729E-6 -1.200000E+0 3.937399E-6 3.767491E-6 4.100206E-6 -1.300000E+0 4.036818E-6 3.866619E-6 4.199741E-6 -1.400000E+0 4.136178E-6 3.965804E-6 4.299160E-6 -1.500000E+0 4.235597E-6 4.065107E-6 4.398753E-6 -1.600000E+0 4.334957E-6 4.164409E-6 4.498288E-6 -1.700000E+0 4.434318E-6 4.263653E-6 4.597823E-6 -1.800000E+0 4.533853E-6 4.362955E-6 4.697358E-6 -1.900000E+0 4.633272E-6 4.462316E-6 4.797010E-6 -2.000000E+0 4.732632E-6 4.561676E-6 4.896545E-6 -2.100000E+0 4.832167E-6 4.660978E-6 4.996196E-6 -2.200000E+0 4.931586E-6 4.760339E-6 5.095731E-6 -2.300000E+0 5.031121E-6 4.859758E-6 5.195383E-6 -2.400000E+0 5.130773E-6 4.959176E-6 5.295034E-6 -2.500000E+0 5.230191E-6 5.058479E-6 5.394686E-6 -2.600000E+0 5.329610E-6 5.158014E-6 5.494338E-6 -2.700000E+0 5.429261E-6 5.257316E-6 5.593989E-6 -2.800000E+0 5.528680E-6 5.356851E-6 5.693524E-6 -2.900000E+0 5.628215E-6 5.456270E-6 5.793176E-6 -3.000000E+0 5.727867E-6 5.555805E-6 5.892827E-6 -3.100000E+0 5.827402E-6 5.655340E-6 5.992479E-6 -3.200000E+0 5.926937E-6 5.754875E-6 6.092247E-6 -3.300000E+0 6.026472E-6 5.854294E-6 6.191898E-6 | |[End data_i | |====================================================================== | [Model] data_o_3state Model_type 3-state Enable Active-Low Polarity Inverting Vref=0 Vmeas=1.65 Rref=500 Cref=50p C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.736426E-1 1.437239E-1 1.953454E-1 -3.200000E+0 2.063689E-1 1.459267E-1 2.816525E-1 -3.100000E+0 2.498237E-1 1.525326E-1 3.465717E-1 -3.000000E+0 2.645668E-1 1.788171E-1 3.644600E-1 -2.900000E+0 2.687524E-1 1.913005E-1 3.727598E-1 -2.800000E+0 2.694347E-1 1.930768E-1 3.765562E-1 -2.700000E+0 2.679515E-1 1.920841E-1 3.770232E-1 -2.600000E+0 2.647973E-1 1.895971E-1 3.747421E-1 -2.500000E+0 2.602298E-1 1.860196E-1 3.700676E-1 -2.400000E+0 2.543940E-1 1.815456E-1 3.631847E-1 -2.300000E+0 2.473452E-1 1.762827E-1 3.540213E-1 -2.200000E+0 2.389964E-1 1.702826E-1 3.415264E-1 -2.100000E+0 2.288262E-1 1.635290E-1 3.271431E-1 -2.000000E+0 2.177360E-1 1.558089E-1 3.126245E-1 -1.900000E+0 2.066162E-1 1.473156E-1 2.979928E-1 -1.800000E+0 1.954918E-1 1.388090E-1 2.832559E-1 -1.700000E+0 1.843720E-1 1.303576E-1 2.684047E-1 -1.600000E+0 1.732636E-1 1.219704E-1 2.534395E-1 -1.500000E+0 1.621639E-1 1.136549E-1 2.383659E-1 -1.400000E+0 1.510771E-1 1.054146E-1 2.231907E-1 -1.300000E+0 1.400105E-1 9.724994E-2 2.079223E-1 -1.200000E+0 1.289723E-1 8.916510E-2 1.925710E-1 -1.100000E+0 1.179715E-1 8.116634E-2 1.771501E-1 -1.000000E+0 1.070189E-1 7.326108E-2 1.616770E-1 -9.000000E-1 9.612861E-2 6.545846E-2 1.461786E-1 -8.000000E-1 8.530594E-2 5.776813E-2 1.305817E-1 -7.000000E-1 7.449316E-2 5.018092E-2 1.147147E-1 -6.000000E-1 6.363005E-2 4.266563E-2 9.859550E-2 -5.000000E-1 5.269591E-2 3.520352E-2 8.233609E-2 -4.000000E-1 4.182120E-2 2.778162E-2 6.596407E-2 -3.000000E-1 3.107205E-2 2.048339E-2 4.950645E-2 -2.000000E-1 2.048739E-2 1.339238E-2 3.299671E-2 -1.000000E-1 1.011210E-2 6.550094E-3 1.647684E-2 0.0 0.0 -1.000000E-10 -1.000000E-10 10.000000E-2 -9.715486E-3 -6.218959E-3 -1.602485E-2 2.000000E-1 -1.894424E-2 -1.210159E-2 -3.123834E-2 3.000000E-1 -2.768913E-2 -1.764905E-2 -4.565122E-2 4.000000E-1 -3.595300E-2 -2.286251E-2 -5.927418E-2 5.000000E-1 -4.373873E-2 -2.774317E-2 -7.211787E-2 6.000000E-1 -5.104921E-2 -3.229222E-2 -8.419288E-2 7.000000E-1 -5.788737E-2 -3.651090E-2 -9.550977E-2 8.000000E-1 -6.425616E-2 -4.040050E-2 -1.060791E-1 9.000000E-1 -7.015859E-2 -4.396236E-2 -1.159113E-1 1.000000E+0 -7.559778E-2 -4.719796E-2 -1.250169E-1 1.100000E+0 -8.057699E-2 -5.010898E-2 -1.334066E-1 1.200000E+0 -8.509972E-2 -5.269741E-2 -1.410913E-1 1.300000E+0 -8.916993E-2 -5.496591E-2 -1.480822E-1 1.400000E+0 -9.279233E-2 -5.691825E-2 -1.543915E-1 1.500000E+0 -9.597300E-2 -5.856041E-2 -1.600330E-1 1.600000E+0 -9.872066E-2 -5.990267E-2 -1.650238E-1 1.700000E+0 -1.010490E-1 -6.096336E-2 -1.693870E-1 1.800000E+0 -1.029810E-1 -6.177413E-2 -1.731573E-1 1.900000E+0 -1.045550E-1 -6.238301E-2 -1.763877E-1 2.000000E+0 -1.058293E-1 -6.284806E-2 -1.791521E-1 2.100000E+0 -1.068772E-1 -6.322226E-2 -1.815369E-1 2.200000E+0 -1.077701E-1 -6.354291E-2 -1.836232E-1 2.300000E+0 -1.085619E-1 -6.383197E-2 -1.854750E-1 2.400000E+0 -1.092865E-1 -6.410137E-2 -1.871387E-1 2.500000E+0 -1.099636E-1 -6.435747E-2 -1.886478E-1 2.600000E+0 -1.106043E-1 -6.460380E-2 -1.900271E-1 2.700000E+0 -1.112153E-1 -6.484238E-2 -1.912955E-1 2.800000E+0 -1.118008E-1 -6.507447E-2 -1.924684E-1 2.900000E+0 -1.123637E-1 -6.530088E-2 -1.935579E-1 3.000000E+0 -1.129063E-1 -6.552216E-2 -1.945743E-1 3.100000E+0 -1.134300E-1 -6.573874E-2 -1.955261E-1 3.200000E+0 -1.139365E-1 -6.595091E-2 -1.964205E-1 3.300000E+0 -1.144267E-1 -6.615894E-2 -1.972636E-1 3.400000E+0 -1.149017E-1 -6.636303E-2 -1.980607E-1 3.500000E+0 -1.153625E-1 -6.656336E-2 -1.988165E-1 3.600000E+0 -1.158097E-1 -6.676008E-2 -1.995349E-1 3.700000E+0 -1.162443E-1 -6.695330E-2 -2.002194E-1 3.800000E+0 -1.166667E-1 -6.714320E-2 -2.008731E-1 3.900000E+0 -1.170778E-1 -6.732996E-2 -2.014987E-1 4.000000E+0 -1.174779E-1 -6.751366E-2 -2.020986E-1 4.100000E+0 -1.178677E-1 -6.769442E-2 -2.026749E-1 4.200000E+0 -1.182477E-1 -6.787235E-2 -2.032296E-1 4.300000E+0 -1.186185E-1 -6.804758E-2 -2.037645E-1 4.400000E+0 -1.189806E-1 -6.822024E-2 -2.042812E-1 4.500000E+0 -1.193344E-1 -6.839047E-2 -2.047809E-1 4.600000E+0 -1.196803E-1 -6.855841E-2 -2.052654E-1 4.700000E+0 -1.200189E-1 -6.872422E-2 -2.057360E-1 4.800000E+0 -1.203506E-1 -6.888809E-2 -2.061937E-1 4.900000E+0 -1.206758E-1 -6.905019E-2 -2.066397E-1 5.000000E+0 -1.209952E-1 -6.921073E-2 -2.070752E-1 5.100000E+0 -1.213092E-1 -6.936992E-2 -2.075011E-1 5.200000E+0 -1.216182E-1 -6.952800E-2 -2.079185E-1 5.300000E+0 -1.219229E-1 -6.968520E-2 -2.083285E-1 5.400000E+0 -1.222238E-1 -6.984179E-2 -2.087320E-1 5.500000E+0 -1.225215E-1 -6.999806E-2 -2.091300E-1 5.600000E+0 -1.228165E-1 -7.015428E-2 -2.095235E-1 5.700000E+0 -1.231094E-1 -7.031076E-2 -2.099134E-1 5.800000E+0 -1.234007E-1 -7.046781E-2 -2.103008E-1 5.900000E+0 -1.236913E-1 -7.062576E-2 -2.106865E-1 6.000000E+0 -1.239818E-1 -7.078496E-2 -2.110715E-1 6.100000E+0 -1.242727E-1 -7.094570E-2 -2.114567E-1 6.200000E+0 -1.245646E-1 -7.110829E-2 -2.118431E-1 6.300000E+0 -1.248584E-1 -7.127306E-2 -2.122316E-1 6.400000E+0 -1.251546E-1 -7.144040E-2 -2.126232E-1 6.500000E+0 -1.254537E-1 -7.161060E-2 -2.130187E-1 6.600000E+0 -1.257564E-1 -7.178400E-2 -2.134188E-1 | [Pulldown] -3.300000E+0 -2.178471E-1 -1.727718E-1 -2.693257E-1 -3.200000E+0 -2.170912E-1 -1.716890E-1 -2.689482E-1 -3.100000E+0 -2.162655E-1 -1.705323E-1 -2.685175E-1 -3.000000E+0 -2.153603E-1 -1.692925E-1 -2.680266E-1 -2.900000E+0 -2.143644E-1 -1.679588E-1 -2.674670E-1 -2.800000E+0 -2.132643E-1 -1.665187E-1 -2.668282E-1 -2.700000E+0 -2.120438E-1 -1.649578E-1 -2.660973E-1 -2.600000E+0 -2.106834E-1 -1.632595E-1 -2.652586E-1 -2.500000E+0 -2.091598E-1 -1.614053E-1 -2.642920E-1 -2.400000E+0 -2.074452E-1 -1.593744E-1 -2.631729E-1 -2.300000E+0 -2.055066E-1 -1.571448E-1 -2.618704E-1 -2.200000E+0 -2.033062E-1 -1.546934E-1 -2.603456E-1 -2.100000E+0 -2.008012E-1 -1.519977E-1 -2.585495E-1 -2.000000E+0 -1.979457E-1 -1.490363E-1 -2.564214E-1 -1.900000E+0 -1.946931E-1 -1.457902E-1 -2.538871E-1 -1.800000E+0 -1.909985E-1 -1.422429E-1 -2.508587E-1 -1.700000E+0 -1.868220E-1 -1.383797E-1 -2.472376E-1 -1.600000E+0 -1.821299E-1 -1.341872E-1 -2.429201E-1 -1.500000E+0 -1.768937E-1 -1.296515E-1 -2.378062E-1 -1.400000E+0 -1.710876E-1 -1.247576E-1 -2.318077E-1 -1.300000E+0 -1.646853E-1 -1.194877E-1 -2.248533E-1 -1.200000E+0 -1.576578E-1 -1.138222E-1 -2.168800E-1 -1.100000E+0 -1.499735E-1 -1.077392E-1 -2.078416E-1 -1.000000E+0 -1.416059E-1 -1.012174E-1 -1.977346E-1 -9.000000E-1 -1.325738E-1 -9.424177E-2 -1.869039E-1 -8.000000E-1 -1.231141E-1 -8.682676E-2 -1.750330E-1 -7.000000E-1 -1.124947E-1 -7.901966E-2 -1.598316E-1 -6.000000E-1 -9.954327E-2 -7.003224E-2 -1.422159E-1 -5.000000E-1 -8.485933E-2 -5.949496E-2 -1.220716E-1 -4.000000E-1 -6.904035E-2 -4.804538E-2 -1.002506E-1 -3.000000E-1 -5.256920E-2 -3.621310E-2 -7.717428E-2 -2.000000E-1 -3.554878E-2 -2.420235E-2 -5.282534E-2 -1.000000E-1 -1.801193E-2 -1.210075E-2 -2.712898E-2 4.440892E-16 2.314706E-10 -3.561051E-12 -7.204658E-12 1.000000E-1 1.740845E-2 1.153813E-2 2.651271E-2 2.000000E-1 3.324584E-2 2.206544E-2 5.044267E-2 3.000000E-1 4.761463E-2 3.163706E-2 7.198780E-2 4.000000E-1 6.060833E-2 4.030418E-2 9.132457E-2 5.000000E-1 7.231155E-2 4.811413E-2 1.086072E-1 6.000000E-1 8.279974E-2 5.511043E-2 1.239661E-1 7.000000E-1 9.213848E-2 6.133262E-2 1.375045E-1 8.000000E-1 1.003823E-1 6.681602E-2 1.492955E-1 9.000000E-1 1.075731E-1 7.159144E-2 1.593800E-1 1.000000E+0 1.137400E-1 7.568537E-2 1.677772E-1 1.100000E+0 1.189046E-1 7.912215E-2 1.745190E-1 1.200000E+0 1.230965E-1 8.193058E-2 1.797106E-1 1.300000E+0 1.263813E-1 8.415590E-2 1.835693E-1 1.400000E+0 1.288791E-1 8.587033E-2 1.863890E-1 1.500000E+0 1.307498E-1 8.716934E-2 1.884593E-1 1.600000E+0 1.321549E-1 8.815313E-2 1.900109E-1 1.700000E+0 1.332283E-1 8.890838E-2 1.912067E-1 1.800000E+0 1.340687E-1 8.950110E-2 1.921561E-1 1.900000E+0 1.347445E-1 8.997814E-2 1.929316E-1 2.000000E+0 1.353021E-1 9.037184E-2 1.935815E-1 2.100000E+0 1.357734E-1 9.070445E-2 1.941385E-1 2.200000E+0 1.361802E-1 9.099138E-2 1.946254E-1 2.300000E+0 1.365380E-1 9.124353E-2 1.950582E-1 2.400000E+0 1.368577E-1 9.146868E-2 1.954487E-1 2.500000E+0 1.371474E-1 9.167256E-2 1.958054E-1 2.600000E+0 1.374130E-1 9.185940E-2 1.961348E-1 2.700000E+0 1.376593E-1 9.203242E-2 1.964418E-1 2.800000E+0 1.378895E-1 9.219409E-2 1.967304E-1 2.900000E+0 1.381064E-1 9.234634E-2 1.970036E-1 3.000000E+0 1.383123E-1 9.249071E-2 1.972641E-1 3.100000E+0 1.385089E-1 9.262846E-2 1.975139E-1 3.200000E+0 1.386978E-1 9.276063E-2 1.977552E-1 3.300000E+0 1.388805E-1 9.288825E-2 1.979903E-1 3.400000E+0 1.390583E-1 9.301391E-2 1.982215E-1 3.500000E+0 1.392329E-1 9.315324E-2 1.984517E-1 3.600000E+0 1.394063E-1 9.331729E-2 1.986848E-1 3.700000E+0 1.395808E-1 9.350446E-2 1.989252E-1 3.800000E+0 1.397599E-1 9.377760E-2 1.991791E-1 3.900000E+0 1.399614E-1 9.429352E-2 1.994537E-1 4.000000E+0 1.402222E-1 9.504748E-2 1.997581E-1 4.100000E+0 1.405459E-1 9.593152E-2 2.001036E-1 4.200000E+0 1.411162E-1 9.686981E-2 2.005033E-1 4.300000E+0 1.421823E-1 9.781672E-2 2.009785E-1 4.400000E+0 1.435923E-1 9.874564E-2 2.016120E-1 4.500000E+0 1.451910E-1 9.963988E-2 2.024342E-1 4.600000E+0 1.468910E-1 1.004837E-1 2.040392E-1 4.700000E+0 1.486430E-1 1.012789E-1 2.066136E-1 4.800000E+0 1.504227E-1 1.020428E-1 2.097375E-1 4.900000E+0 1.522234E-1 1.028020E-1 2.132039E-1 5.000000E+0 1.540417E-1 1.035944E-1 2.169038E-1 5.100000E+0 1.558700E-1 1.044651E-1 2.207861E-1 5.200000E+0 1.577386E-1 1.054473E-1 2.248370E-1 5.300000E+0 1.596914E-1 1.065546E-1 2.290675E-1 5.400000E+0 1.617851E-1 1.077908E-1 2.335058E-1 5.500000E+0 1.640935E-1 1.091568E-1 2.381622E-1 5.600000E+0 1.666931E-1 1.106501E-1 2.430460E-1 5.700000E+0 1.696346E-1 1.122599E-1 2.482364E-1 5.800000E+0 1.729429E-1 1.139501E-1 2.538232E-1 5.900000E+0 1.766301E-1 1.155858E-1 2.599113E-1 6.000000E+0 1.807021E-1 1.166366E-1 2.666199E-1 6.100000E+0 1.851555E-1 1.170963E-1 2.740519E-1 6.200000E+0 1.899586E-1 1.183358E-1 2.822724E-1 6.300000E+0 1.949729E-1 1.206386E-1 2.913120E-1 6.400000E+0 1.995692E-1 1.237412E-1 3.011735E-1 6.500000E+0 2.035343E-1 1.273298E-1 3.118244E-1 6.600000E+0 2.084290E-1 1.313574E-1 3.231293E-1 | [GND Clamp] -3.300000E+0 -1.000660E+0 -9.713209E-1 -1.039341E+0 -3.200000E+0 -9.581480E-1 -9.306981E-1 -9.948136E-1 -3.100000E+0 -9.157211E-1 -8.901835E-1 -9.503426E-1 -3.000000E+0 -8.733862E-1 -8.497842E-1 -9.059322E-1 -2.900000E+0 -8.311511E-1 -8.095078E-1 -8.615886E-1 -2.800000E+0 -7.890247E-1 -7.693630E-1 -8.173189E-1 -2.700000E+0 -7.470171E-1 -7.293593E-1 -7.731316E-1 -2.600000E+0 -7.051395E-1 -6.895072E-1 -7.290365E-1 -2.500000E+0 -6.634046E-1 -6.498185E-1 -6.850449E-1 -2.400000E+0 -6.218269E-1 -6.103061E-1 -6.411703E-1 -2.300000E+0 -5.804230E-1 -5.709849E-1 -5.974280E-1 -2.200000E+0 -5.392116E-1 -5.318713E-1 -5.538361E-1 -2.100000E+0 -4.982142E-1 -4.929841E-1 -5.104159E-1 -2.000000E+0 -4.574561E-1 -4.543449E-1 -4.671930E-1 -1.900000E+0 -4.169666E-1 -4.159784E-1 -4.241975E-1 -1.800000E+0 -3.767804E-1 -3.779135E-1 -3.814666E-1 -1.700000E+0 -3.369392E-1 -3.401843E-1 -3.390458E-1 -1.600000E+0 -2.974937E-1 -3.028317E-1 -2.969923E-1 -1.500000E+0 -2.585073E-1 -2.659062E-1 -2.553801E-1 -1.400000E+0 -2.200613E-1 -2.294712E-1 -2.143077E-1 -1.300000E+0 -1.822652E-1 -1.936102E-1 -1.739156E-1 -1.200000E+0 -1.452783E-1 -1.584404E-1 -1.344157E-1 -1.100000E+0 -1.093477E-1 -1.241344E-1 -9.618487E-2 -1.000000E+0 -7.493948E-2 -9.098858E-2 -6.007156E-2 -9.000000E-1 -4.316693E-2 -5.959531E-2 -2.906352E-2 -8.000000E-1 -1.778089E-2 -3.144853E-2 -1.331414E-2 -7.000000E-1 -6.587603E-3 -1.106641E-2 -6.551125E-3 -6.000000E-1 -2.717498E-3 -3.486698E-3 -2.451043E-3 -5.000000E-1 -1.218463E-3 -1.440958E-3 -1.113421E-3 -4.000000E-1 -8.173558E-4 -8.511195E-4 -8.050316E-4 -3.000000E-1 -6.009216E-4 -6.042153E-4 -6.001305E-4 -2.000000E-1 -4.000338E-4 -4.002443E-4 -4.000024E-4 -1.000000E-1 -2.000009E-4 -2.000096E-4 -2.000001E-4 4.440892E-16 -4.366146E-11 -5.395138E-11 -4.769889E-11 1.000000E-1 2.000000E-4 2.000003E-4 1.999999E-4 2.000000E-1 4.000000E-4 4.000021E-4 4.000000E-4 3.000000E-1 6.000001E-4 6.000233E-4 6.000000E-4 4.000000E-1 8.000056E-4 8.000836E-4 8.000000E-4 5.000000E-1 1.000050E-3 1.000163E-3 1.000000E-3 6.000000E-1 1.200126E-3 1.200250E-3 1.200014E-3 7.000000E-1 1.400212E-3 1.400340E-3 1.400080E-3 8.000000E-1 1.600303E-3 1.600433E-3 1.600165E-3 9.000000E-1 1.800396E-3 1.800527E-3 1.800256E-3 1.000000E+0 2.000491E-3 2.000622E-3 2.000350E-3 1.100000E+0 2.200586E-3 2.200717E-3 2.200445E-3 1.200000E+0 2.400682E-3 2.400813E-3 2.400541E-3 1.300000E+0 2.600779E-3 2.600910E-3 2.600638E-3 1.400000E+0 2.800876E-3 2.801007E-3 2.800735E-3 1.500000E+0 3.000973E-3 3.001104E-3 3.000833E-3 1.600000E+0 3.201071E-3 3.201201E-3 3.200931E-3 1.700000E+0 3.401169E-3 3.401299E-3 3.401029E-3 1.800000E+0 3.601266E-3 3.601397E-3 3.601127E-3 1.900000E+0 3.801365E-3 3.801495E-3 3.801225E-3 2.000000E+0 4.001463E-3 4.001593E-3 4.001323E-3 2.100000E+0 4.201561E-3 4.201691E-3 4.201422E-3 2.200000E+0 4.401660E-3 4.401789E-3 4.401521E-3 2.300000E+0 4.601758E-3 4.601888E-3 4.601619E-3 2.400000E+0 4.801857E-3 4.801986E-3 4.801718E-3 2.500000E+0 5.001955E-3 5.002085E-3 5.001817E-3 2.600000E+0 5.202054E-3 5.202183E-3 5.201916E-3 2.700000E+0 5.402153E-3 5.402282E-3 5.402015E-3 2.800000E+0 5.602252E-3 5.602380E-3 5.602114E-3 2.900000E+0 5.802351E-3 5.802479E-3 5.802213E-3 3.000000E+0 6.002450E-3 6.002578E-3 6.002312E-3 3.100000E+0 6.202549E-3 6.202677E-3 6.202411E-3 3.200000E+0 6.402648E-3 6.402776E-3 6.402511E-3 3.300000E+0 6.602747E-3 6.602875E-3 6.602610E-3 | [POWER Clamp] 0.0 6.602747E-3 6.002578E-3 7.202908E-3 -1.000000E-1 6.802846E-3 6.202677E-3 7.403007E-3 -2.000000E-1 7.002945E-3 6.402776E-3 7.603106E-3 -3.000000E-1 7.203044E-3 6.602875E-3 7.803206E-3 -4.000000E-1 7.403143E-3 6.802974E-3 8.003305E-3 -5.000000E-1 7.603243E-3 7.003073E-3 8.203404E-3 -6.000000E-1 7.803342E-3 7.203172E-3 8.403504E-3 -7.000000E-1 8.003441E-3 7.403271E-3 8.603603E-3 -8.000000E-1 8.203540E-3 7.603370E-3 8.803703E-3 -9.000000E-1 8.403640E-3 7.803469E-3 9.003802E-3 -1.000000E+0 8.603739E-3 8.003568E-3 9.203902E-3 -1.100000E+0 8.803838E-3 8.203667E-3 9.404001E-3 -1.200000E+0 9.003938E-3 8.403767E-3 9.604101E-3 -1.300000E+0 9.204037E-3 8.603866E-3 9.804200E-3 -1.400000E+0 9.404136E-3 8.803965E-3 1.000430E-2 -1.500000E+0 9.604236E-3 9.004065E-3 1.020440E-2 -1.600000E+0 9.804335E-3 9.204164E-3 1.040450E-2 -1.700000E+0 1.000443E-2 9.404263E-3 1.060460E-2 -1.800000E+0 1.020453E-2 9.604362E-3 1.080470E-2 -1.900000E+0 1.040463E-2 9.804461E-3 1.100480E-2 -2.000000E+0 1.060473E-2 1.000456E-2 1.120490E-2 -2.100000E+0 1.080483E-2 1.020466E-2 1.140500E-2 -2.200000E+0 1.100493E-2 1.040476E-2 1.160510E-2 -2.300000E+0 1.120503E-2 1.060486E-2 1.180520E-2 -2.400000E+0 1.140513E-2 1.080496E-2 1.200530E-2 -2.500000E+0 1.160523E-2 1.100506E-2 1.220540E-2 -2.600000E+0 1.180533E-2 1.120516E-2 1.240550E-2 -2.700000E+0 1.200543E-2 1.140526E-2 1.260560E-2 -2.800000E+0 1.220553E-2 1.160536E-2 1.280569E-2 -2.900000E+0 1.240563E-2 1.180546E-2 1.300579E-2 -3.000000E+0 1.260573E-2 1.200556E-2 1.320589E-2 -3.100000E+0 1.280583E-2 1.220565E-2 1.340599E-2 -3.200000E+0 1.300593E-2 1.240575E-2 1.360609E-2 -3.300000E+0 1.320603E-2 1.260585E-2 1.380619E-2 | [Ramp] R_load=500 dV/dt_r 1.901E+0/1.862E-9 1.673E+0/2.607E-9 2.108E+0/1.275E-9 dV/dt_f 1.925E+0/2.210E-9 1.718E+0/2.749E-9 2.125E+0/1.804E-9 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.245094E+0 2.929115E+0 3.561011E+0 1.212121E-10 3.245094E+0 2.929116E+0 3.561011E+0 2.424242E-10 3.245094E+0 2.929115E+0 3.561011E+0 3.636364E-10 3.245094E+0 2.929115E+0 3.561011E+0 4.848485E-10 3.245094E+0 2.929115E+0 3.561011E+0 6.060606E-10 3.245094E+0 2.929115E+0 3.561011E+0 7.272727E-10 3.245094E+0 2.929115E+0 3.561011E+0 8.484848E-10 3.245094E+0 2.929115E+0 3.561011E+0 9.696970E-10 3.245094E+0 2.929115E+0 3.561011E+0 1.090909E-9 3.245094E+0 2.929115E+0 3.561011E+0 1.212121E-9 3.245094E+0 2.929115E+0 3.561011E+0 1.333333E-9 3.245094E+0 2.929115E+0 3.561010E+0 1.454545E-9 3.245093E+0 2.929114E+0 3.561011E+0 1.575758E-9 3.245092E+0 2.929113E+0 3.561037E+0 1.696970E-9 3.245112E+0 2.929109E+0 3.561280E+0 1.818182E-9 3.245241E+0 2.929116E+0 3.565526E+0 1.939394E-9 3.246106E+0 2.929158E+0 3.572202E+0 2.060606E-9 3.248824E+0 2.929249E+0 3.573565E+0 2.181818E-9 3.252553E+0 2.929471E+0 3.550574E+0 2.303030E-9 3.255572E+0 2.930251E+0 3.503636E+0 2.424242E-9 3.257443E+0 2.931803E+0 3.444886E+0 2.545455E-9 3.250466E+0 2.933630E+0 3.379643E+0 2.666667E-9 3.228163E+0 2.935392E+0 3.311025E+0 2.787879E-9 3.197267E+0 2.936565E+0 3.240534E+0 2.909091E-9 3.162331E+0 2.937316E+0 3.169677E+0 3.030303E-9 3.124946E+0 2.938317E+0 3.097903E+0 3.151515E-9 3.085619E+0 2.936576E+0 3.022293E+0 3.272727E-9 3.044191E+0 2.927604E+0 2.944983E+0 3.393939E-9 3.001068E+0 2.913092E+0 2.862985E+0 3.515152E-9 2.954815E+0 2.894543E+0 2.778873E+0 3.636364E-9 2.906707E+0 2.874190E+0 2.689487E+0 3.757576E-9 2.856255E+0 2.852713E+0 2.597475E+0 3.878788E-9 2.803693E+0 2.830472E+0 2.502560E+0 4.000000E-9 2.749551E+0 2.807693E+0 2.403697E+0 4.121212E-9 2.692556E+0 2.784416E+0 2.303308E+0 4.242424E-9 2.633947E+0 2.760387E+0 2.199672E+0 4.363636E-9 2.573233E+0 2.735291E+0 2.094442E+0 4.484848E-9 2.510441E+0 2.708815E+0 1.987769E+0 4.606061E-9 2.446111E+0 2.680288E+0 1.879247E+0 4.727273E-9 2.379496E+0 2.649759E+0 1.770207E+0 4.848485E-9 2.311586E+0 2.617102E+0 1.660293E+0 4.969697E-9 2.242223E+0 2.582557E+0 1.550376E+0 5.090909E-9 2.171479E+0 2.546298E+0 1.440458E+0 5.212121E-9 2.099774E+0 2.508259E+0 1.331839E+0 5.333333E-9 2.026896E+0 2.468825E+0 1.224257E+0 5.454545E-9 1.953376E+0 2.428109E+0 1.119134E+0 5.575758E-9 1.879251E+0 2.386284E+0 1.018050E+0 5.696970E-9 1.804676E+0 2.343507E+0 9.193894E-1 5.818182E-9 1.729857E+0 2.299688E+0 8.312167E-1 5.939394E-9 1.654970E+0 2.255112E+0 7.481386E-1 6.060606E-9 1.580233E+0 2.209806E+0 6.750828E-1 6.181818E-9 1.505741E+0 2.163852E+0 6.133423E-1 6.303030E-9 1.431968E+0 2.117337E+0 5.574330E-1 6.424242E-9 1.358852E+0 2.070241E+0 5.164599E-1 6.545455E-9 1.286993E+0 2.022750E+0 4.801448E-1 6.666667E-9 1.216549E+0 1.974912E+0 4.515931E-1 6.787879E-9 1.147536E+0 1.926807E+0 4.295479E-1 6.909091E-9 1.081401E+0 1.878495E+0 4.104246E-1 7.030303E-9 1.017463E+0 1.830061E+0 3.969014E-1 7.151515E-9 9.570385E-1 1.781586E+0 3.850432E-1 7.272727E-9 9.003421E-1 1.733135E+0 3.754378E-1 7.393939E-9 8.469289E-1 1.684802E+0 3.677655E-1 7.515152E-9 7.994226E-1 1.636630E+0 3.608541E-1 7.636364E-9 7.555754E-1 1.588750E+0 3.553409E-1 7.757576E-9 7.166209E-1 1.541183E+0 3.503261E-1 7.878788E-9 6.821211E-1 1.493998E+0 3.458621E-1 8.000000E-9 6.509706E-1 1.447335E+0 3.419904E-1 8.121212E-9 6.250058E-1 1.401247E+0 3.383345E-1 8.242424E-9 6.016801E-1 1.355865E+0 3.351040E-1 8.363636E-9 5.815141E-1 1.311217E+0 3.320783E-1 8.484848E-9 5.640961E-1 1.267362E+0 3.292379E-1 8.606061E-9 5.486244E-1 1.224579E+0 3.266673E-1 8.727273E-9 5.357110E-1 1.182855E+0 3.241923E-1 8.848485E-9 5.241533E-1 1.142374E+0 3.219137E-1 8.969697E-9 5.140392E-1 1.103183E+0 3.197579E-1 9.090909E-9 5.052180E-1 1.065309E+0 3.176929E-1 9.212121E-9 4.972811E-1 1.029231E+0 3.157983E-1 9.333333E-9 4.904103E-1 9.947485E-1 3.139617E-1 9.454545E-9 4.841526E-1 9.620656E-1 3.122415E-1 9.575758E-9 4.784965E-1 9.311970E-1 3.106101E-1 9.696970E-9 4.734229E-1 9.020554E-1 3.090318E-1 9.818182E-9 4.687418E-1 8.751686E-1 3.075764E-1 9.939394E-9 4.645138E-1 8.500348E-1 3.061609E-1 1.006061E-8 4.605777E-1 8.267520E-1 3.048215E-1 1.018182E-8 4.569105E-1 8.052446E-1 3.035505E-1 1.030303E-8 4.535371E-1 7.853461E-1 3.023148E-1 1.042424E-8 4.503552E-1 7.673372E-1 3.011684E-1 1.054545E-8 4.473970E-1 7.507164E-1 3.000531E-1 1.066667E-8 4.446013E-1 7.354821E-1 2.989895E-1 1.078788E-8 4.419460E-1 7.215476E-1 2.979807E-1 1.090909E-8 4.394677E-1 7.087839E-1 2.969977E-1 1.103030E-8 4.370975E-1 6.972340E-1 2.960782E-1 1.115152E-8 4.348590E-1 6.866051E-1 2.951854E-1 1.127273E-8 4.327267E-1 6.768519E-1 2.943287E-1 1.139394E-8 4.306801E-1 6.679191E-1 2.935166E-1 1.151515E-8 4.287561E-1 6.597317E-1 2.927239E-1 1.163636E-8 4.269025E-1 6.522455E-1 2.919775E-1 1.175758E-8 4.251365E-1 6.453172E-1 2.912542E-1 1.187879E-8 4.234444E-1 6.389038E-1 2.905563E-1 1.200000E-8 4.218067E-1 6.328663E-1 2.898866E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.607769E+0 2.059525E+0 3.126528E+0 1.212121E-10 2.607769E+0 2.059525E+0 3.126528E+0 2.424242E-10 2.607769E+0 2.059524E+0 3.126528E+0 3.636364E-10 2.607769E+0 2.059524E+0 3.126528E+0 4.848485E-10 2.607769E+0 2.059524E+0 3.126528E+0 6.060606E-10 2.607769E+0 2.059524E+0 3.126528E+0 7.272727E-10 2.607769E+0 2.059525E+0 3.126528E+0 8.484848E-10 2.607769E+0 2.059525E+0 3.126528E+0 9.696970E-10 2.607769E+0 2.059525E+0 3.126528E+0 1.090909E-9 2.607769E+0 2.059525E+0 3.126528E+0 1.212121E-9 2.607770E+0 2.059525E+0 3.126528E+0 1.333333E-9 2.607770E+0 2.059526E+0 3.126529E+0 1.454545E-9 2.607771E+0 2.059527E+0 3.126530E+0 1.575758E-9 2.607773E+0 2.059529E+0 3.126549E+0 1.696970E-9 2.607791E+0 2.059531E+0 3.126703E+0 1.818182E-9 2.607844E+0 2.059543E+0 3.128038E+0 1.939394E-9 2.608065E+0 2.059566E+0 3.121949E+0 2.060606E-9 2.607368E+0 2.059563E+0 3.093383E+0 2.181818E-9 2.602603E+0 2.059518E+0 3.012534E+0 2.303030E-9 2.589450E+0 2.059304E+0 2.870264E+0 2.424242E-9 2.563763E+0 2.057465E+0 2.693397E+0 2.545455E-9 2.514281E+0 2.053142E+0 2.507972E+0 2.666667E-9 2.431353E+0 2.044914E+0 2.320513E+0 2.787879E-9 2.323421E+0 2.031394E+0 2.139703E+0 2.909091E-9 2.202108E+0 2.012430E+0 1.962773E+0 3.030303E-9 2.071864E+0 1.986981E+0 1.794690E+0 3.151515E-9 1.939764E+0 1.950576E+0 1.631933E+0 3.272727E-9 1.808365E+0 1.898024E+0 1.471432E+0 3.393939E-9 1.680022E+0 1.832029E+0 1.313211E+0 3.515152E-9 1.553245E+0 1.756163E+0 1.159158E+0 3.636364E-9 1.431223E+0 1.674393E+0 1.008113E+0 3.757576E-9 1.311731E+0 1.590081E+0 8.620415E-1 3.878788E-9 1.195038E+0 1.504063E+0 7.203307E-1 4.000000E-9 1.082870E+0 1.418169E+0 5.893928E-1 4.121212E-9 9.726805E-1 1.332879E+0 4.659873E-1 4.242424E-9 8.672848E-1 1.249351E+0 3.589197E-1 4.363636E-9 7.653186E-1 1.167454E+0 2.669243E-1 4.484848E-9 6.664553E-1 1.087218E+0 1.888995E-1 4.606061E-9 5.745008E-1 1.009187E+0 1.345530E-1 4.727273E-9 4.859293E-1 9.327170E-1 8.982280E-2 4.848485E-9 4.056101E-1 8.583008E-1 6.089179E-2 4.969697E-9 3.332751E-1 7.857852E-1 4.001048E-2 5.090909E-9 2.668415E-1 7.149934E-1 2.505189E-2 5.212121E-9 2.144650E-1 6.470759E-1 1.690478E-2 5.333333E-9 1.671039E-1 5.811707E-1 1.063905E-2 5.454545E-9 1.299604E-1 5.180850E-1 7.111777E-3 5.575758E-9 1.000527E-1 4.581474E-1 4.789108E-3 5.696970E-9 7.448650E-2 4.009176E-1 3.196641E-3 5.818182E-9 5.740968E-2 3.490909E-1 2.425626E-3 5.939394E-9 4.254024E-2 3.007960E-1 1.825822E-3 6.060606E-9 3.180323E-2 2.573147E-1 1.480975E-3 6.181818E-9 2.382298E-2 2.186752E-1 1.253200E-3 6.303030E-9 1.723546E-2 1.838020E-1 1.085799E-3 6.424242E-9 1.319922E-2 1.547060E-1 9.894800E-4 6.545455E-9 9.772005E-3 1.288893E-1 9.077231E-4 6.666667E-9 7.359842E-3 1.068481E-1 8.467492E-4 6.787879E-9 5.660992E-3 8.830935E-2 7.977992E-4 6.909091E-9 4.276552E-3 7.232092E-2 7.544846E-4 7.030303E-9 3.432844E-3 5.954755E-2 7.188244E-4 7.151515E-9 2.734661E-3 4.862783E-2 6.857047E-4 7.272727E-9 2.233366E-3 3.958568E-2 6.556929E-4 7.393939E-9 1.886013E-3 3.226888E-2 6.283098E-4 7.515152E-9 1.597671E-3 2.615284E-2 6.022289E-4 7.636364E-9 1.409562E-3 2.136396E-2 5.784887E-4 7.757576E-9 1.252940E-3 1.737545E-2 5.557773E-4 7.878788E-9 1.131120E-3 1.412144E-2 5.341688E-4 8.000000E-9 1.041074E-3 1.155546E-2 5.140475E-4 8.121212E-9 9.618200E-4 9.452072E-3 4.945978E-4 8.242424E-9 9.016686E-4 7.809722E-3 4.762915E-4 8.363636E-9 8.488199E-4 6.463125E-3 4.587522E-4 8.484848E-9 8.025785E-4 5.366003E-3 4.419024E-4 8.606061E-9 7.643215E-4 4.516031E-3 4.259895E-4 8.727273E-9 7.285128E-4 3.815911E-3 4.105387E-4 8.848485E-9 6.972087E-4 3.264744E-3 3.959234E-4 8.969697E-9 6.684403E-4 2.813770E-3 3.818401E-4 9.090909E-9 6.415461E-4 2.441255E-3 3.681779E-4 9.212121E-9 6.173794E-4 2.151749E-3 3.553357E-4 9.333333E-9 5.941593E-4 1.907940E-3 3.428145E-4 9.454545E-9 5.728515E-4 1.710507E-3 3.308334E-4 9.575758E-9 5.526530E-4 1.545945E-3 3.193450E-4 9.696970E-9 5.331200E-4 1.405346E-3 3.081768E-4 9.818182E-9 5.153855E-4 1.292786E-3 2.976102E-4 9.939394E-9 4.980855E-4 1.194276E-3 2.873142E-4 1.006061E-8 4.815921E-4 1.110354E-3 2.774633E-4 1.018182E-8 4.660558E-4 1.037840E-3 2.679839E-4 1.030303E-8 4.510019E-4 9.734186E-4 2.587312E-4 1.042424E-8 4.367842E-4 9.185755E-4 2.500198E-4 1.054545E-8 4.229992E-4 8.687259E-4 2.415109E-4 1.066667E-8 4.099354E-4 8.242545E-4 2.333052E-4 1.078788E-8 3.973346E-4 7.841914E-4 2.254611E-4 1.090909E-8 3.849826E-4 7.472261E-4 2.178104E-4 1.103030E-8 3.735320E-4 7.142684E-4 2.105304E-4 1.115152E-8 3.622879E-4 6.835233E-4 2.034568E-4 1.127273E-8 3.513234E-4 6.549309E-4 1.966403E-4 1.139394E-8 3.410137E-4 6.286248E-4 1.900978E-4 1.151515E-8 3.309409E-4 6.039556E-4 1.837115E-4 1.163636E-8 3.211959E-4 5.810264E-4 1.776530E-4 1.175758E-8 3.118059E-4 5.593648E-4 1.717549E-4 1.187879E-8 3.028082E-4 5.390224E-4 1.660283E-4 1.200000E-8 2.938669E-4 5.194519E-4 1.605270E-4 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.767912E-1 5.092660E-1 2.712732E-1 1.212121E-10 3.767912E-1 5.092659E-1 2.712732E-1 2.424242E-10 3.767912E-1 5.092660E-1 2.712732E-1 3.636364E-10 3.767912E-1 5.092661E-1 2.712732E-1 4.848485E-10 3.767912E-1 5.092660E-1 2.712732E-1 6.060606E-10 3.767912E-1 5.092660E-1 2.712732E-1 7.272727E-10 3.767912E-1 5.092660E-1 2.712732E-1 8.484848E-10 3.767912E-1 5.092659E-1 2.712732E-1 9.696970E-10 3.767912E-1 5.092659E-1 2.712732E-1 1.090909E-9 3.767913E-1 5.092660E-1 2.712733E-1 1.212121E-9 3.767914E-1 5.092662E-1 2.712733E-1 1.333333E-9 3.767914E-1 5.092663E-1 2.712733E-1 1.454545E-9 3.767914E-1 5.092664E-1 2.712733E-1 1.575758E-9 3.767915E-1 5.092663E-1 2.712735E-1 1.696970E-9 3.767920E-1 5.092666E-1 2.712741E-1 1.818182E-9 3.767930E-1 5.092672E-1 2.712708E-1 1.939394E-9 3.767879E-1 5.092681E-1 2.712392E-1 2.060606E-9 3.767610E-1 5.092650E-1 2.712185E-1 2.181818E-9 3.766845E-1 5.092520E-1 2.722314E-1 2.303030E-9 3.767729E-1 5.092188E-1 2.701766E-1 2.424242E-9 3.775822E-1 5.091682E-1 3.096085E-1 2.545455E-9 3.772264E-1 5.092008E-1 4.293162E-1 2.666667E-9 3.771314E-1 5.094954E-1 6.073490E-1 2.787879E-9 4.036221E-1 5.100164E-1 8.033321E-1 2.909091E-9 4.775439E-1 5.101846E-1 1.006865E+0 3.030303E-9 6.019003E-1 5.091086E-1 1.216698E+0 3.151515E-9 7.429908E-1 5.088514E-1 1.434154E+0 3.272727E-9 8.908722E-1 5.155418E-1 1.657067E+0 3.393939E-9 1.039580E+0 5.421991E-1 1.882130E+0 3.515152E-9 1.188993E+0 5.971477E-1 2.107207E+0 3.636364E-9 1.338978E+0 6.821497E-1 2.327907E+0 3.757576E-9 1.489531E+0 7.832316E-1 2.539882E+0 3.878788E-9 1.639983E+0 8.915920E-1 2.733537E+0 4.000000E-9 1.789921E+0 1.002818E+0 2.912241E+0 4.121212E-9 1.937697E+0 1.113197E+0 3.052780E+0 4.242424E-9 2.082725E+0 1.222319E+0 3.174351E+0 4.363636E-9 2.223314E+0 1.330380E+0 3.269605E+0 4.484848E-9 2.356145E+0 1.437006E+0 3.342063E+0 4.606061E-9 2.481668E+0 1.542852E+0 3.401129E+0 4.727273E-9 2.592180E+0 1.646344E+0 3.440135E+0 4.848485E-9 2.692464E+0 1.748482E+0 3.471706E+0 4.969697E-9 2.780506E+0 1.848620E+0 3.494489E+0 5.090909E-9 2.855301E+0 1.945229E+0 3.510526E+0 5.212121E-9 2.921330E+0 2.039856E+0 3.523103E+0 5.333333E-9 2.974606E+0 2.128151E+0 3.531164E+0 5.454545E-9 3.020826E+0 2.212115E+0 3.537539E+0 5.575758E-9 3.059724E+0 2.290797E+0 3.542181E+0 5.696970E-9 3.091155E+0 2.361108E+0 3.545434E+0 5.818182E-9 3.118134E+0 2.427534E+0 3.548042E+0 5.939394E-9 3.139338E+0 2.485203E+0 3.549848E+0 6.060606E-9 3.157264E+0 2.538001E+0 3.551319E+0 6.181818E-9 3.172175E+0 2.585941E+0 3.552487E+0 6.303030E-9 3.183864E+0 2.626771E+0 3.553377E+0 6.424242E-9 3.193819E+0 2.664714E+0 3.554146E+0 6.545455E-9 3.201629E+0 2.696905E+0 3.554760E+0 6.666667E-9 3.208148E+0 2.725678E+0 3.555295E+0 6.787879E-9 3.213607E+0 2.751634E+0 3.555765E+0 6.909091E-9 3.217837E+0 2.773063E+0 3.556161E+0 7.030303E-9 3.221477E+0 2.792845E+0 3.556523E+0 7.151515E-9 3.224388E+0 2.809522E+0 3.556842E+0 7.272727E-9 3.226824E+0 2.824149E+0 3.557131E+0 7.393939E-9 3.228913E+0 2.837381E+0 3.557397E+0 7.515152E-9 3.230554E+0 2.848055E+0 3.557632E+0 7.636364E-9 3.231999E+0 2.857893E+0 3.557853E+0 7.757576E-9 3.233201E+0 2.866217E+0 3.558054E+0 7.878788E-9 3.234227E+0 2.873412E+0 3.558238E+0 8.000000E-9 3.235139E+0 2.879977E+0 3.558412E+0 8.121212E-9 3.235881E+0 2.885198E+0 3.558567E+0 8.242424E-9 3.236555E+0 2.890019E+0 3.558714E+0 8.363636E-9 3.237142E+0 2.894143E+0 3.558850E+0 8.484848E-9 3.237659E+0 2.897678E+0 3.558975E+0 8.606061E-9 3.238131E+0 2.900914E+0 3.559094E+0 8.727273E-9 3.238538E+0 2.903530E+0 3.559202E+0 8.848485E-9 3.238914E+0 2.905931E+0 3.559304E+0 8.969697E-9 3.239254E+0 2.908022E+0 3.559398E+0 9.090909E-9 3.239562E+0 2.909809E+0 3.559487E+0 9.212121E-9 3.239850E+0 2.911456E+0 3.559570E+0 9.333333E-9 3.240107E+0 2.912824E+0 3.559647E+0 9.454545E-9 3.240348E+0 2.914074E+0 3.559719E+0 9.575758E-9 3.240572E+0 2.915187E+0 3.559788E+0 9.696970E-9 3.240777E+0 2.916144E+0 3.559851E+0 9.818182E-9 3.240971E+0 2.917036E+0 3.559911E+0 9.939394E-9 3.241150E+0 2.917796E+0 3.559966E+0 1.006061E-8 3.241318E+0 2.918494E+0 3.560019E+0 1.018182E-8 3.241477E+0 2.919131E+0 3.560069E+0 1.030303E-8 3.241624E+0 2.919683E+0 3.560115E+0 1.042424E-8 3.241764E+0 2.920203E+0 3.560159E+0 1.054545E-8 3.241894E+0 2.920662E+0 3.560200E+0 1.066667E-8 3.242017E+0 2.921085E+0 3.560239E+0 1.078788E-8 3.242135E+0 2.921477E+0 3.560276E+0 1.090909E-8 3.242244E+0 2.921824E+0 3.560310E+0 1.103030E-8 3.242348E+0 2.922154E+0 3.560343E+0 1.115152E-8 3.242447E+0 2.922451E+0 3.560374E+0 1.127273E-8 3.242540E+0 2.922727E+0 3.560403E+0 1.139394E-8 3.242629E+0 2.922989E+0 3.560431E+0 1.151515E-8 3.242713E+0 2.923222E+0 3.560457E+0 1.163636E-8 3.242793E+0 2.923446E+0 3.560482E+0 1.175758E-8 3.242869E+0 2.923653E+0 3.560506E+0 1.187879E-8 3.242942E+0 2.923846E+0 3.560528E+0 1.200000E-8 3.243012E+0 2.924030E+0 3.560550E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.212121E-10 0.0 0.0 0.0 2.424242E-10 0.0 0.0 0.0 3.636364E-10 0.0 0.0 0.0 4.848485E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.272727E-10 0.0 0.0 0.0 8.484848E-10 0.0 0.0 0.0 9.696970E-10 0.0 0.0 0.0 1.090909E-9 0.0 0.0 0.0 1.212121E-9 0.0 3.989820E-8 0.0 1.333333E-9 0.0 4.388802E-7 0.0 1.454545E-9 1.519238E-7 7.304820E-7 0.0 1.575758E-9 4.895324E-7 8.908414E-7 0.0 1.696970E-9 1.105761E-6 1.477523E-6 9.608450E-7 1.818182E-9 2.382539E-6 2.513873E-6 -2.312198E-6 1.939394E-9 -2.464187E-6 4.323275E-6 -3.489594E-5 2.060606E-9 -3.194173E-5 2.380876E-6 -6.158521E-5 2.181818E-9 -1.197637E-4 -1.133053E-5 1.014112E-3 2.303030E-9 -6.104531E-5 -5.307856E-5 -2.209293E-3 2.424242E-9 8.995500E-4 -1.286613E-4 1.217961E-2 2.545455E-9 6.244258E-4 -1.481244E-4 4.684907E-2 2.666667E-9 -4.195380E-3 1.228799E-4 9.651436E-2 2.787879E-9 5.232873E-4 8.308596E-4 1.611624E-1 2.909091E-9 1.467466E-2 1.683439E-3 2.445870E-1 3.030303E-9 3.621888E-2 8.873051E-4 3.434096E-1 3.151515E-9 6.545116E-2 -2.668177E-3 4.619325E-1 3.272727E-9 1.023975E-1 -6.647255E-3 5.959284E-1 3.393939E-9 1.474429E-1 -5.308975E-3 7.408615E-1 3.515152E-9 2.033741E-1 5.485258E-4 8.967827E-1 3.636364E-9 2.641029E-1 9.007023E-3 1.062010E+0 3.757576E-9 3.335580E-1 2.147074E-2 1.231209E+0 3.878788E-9 4.100387E-1 3.827221E-2 1.403128E+0 4.000000E-9 4.907833E-1 5.955070E-2 1.575658E+0 4.121212E-9 5.793377E-1 8.626663E-2 1.746478E+0 4.242424E-9 6.702998E-1 1.171278E-1 1.912911E+0 4.363636E-9 7.648586E-1 1.514123E-1 2.072575E+0 4.484848E-9 8.616686E-1 1.899517E-1 2.224651E+0 4.606061E-9 9.596357E-1 2.307670E-1 2.360787E+0 4.727273E-9 1.058540E+0 2.764508E-1 2.484982E+0 4.848485E-9 1.157239E+0 3.239525E-1 2.590598E+0 4.969697E-9 1.255483E+0 3.739958E-1 2.680805E+0 5.090909E-9 1.352146E+0 4.264136E-1 2.758607E+0 5.212121E-9 1.447765E+0 4.799272E-1 2.818398E+0 5.333333E-9 1.540261E+0 5.353595E-1 2.869977E+0 5.454545E-9 1.630381E+0 5.913955E-1 2.910537E+0 5.575758E-9 1.717600E+0 6.481190E-1 2.943567E+0 5.696970E-9 1.799555E+0 7.052123E-1 2.971509E+0 5.818182E-9 1.878439E+0 7.623498E-1 2.992227E+0 5.939394E-9 1.950347E+0 8.192883E-1 3.010230E+0 6.060606E-9 2.017334E+0 8.758103E-1 3.024654E+0 6.181818E-9 2.079342E+0 9.318966E-1 3.036514E+0 6.303030E-9 2.133558E+0 9.869135E-1 3.046811E+0 6.424242E-9 2.183973E+0 1.041332E+0 3.054824E+0 6.545455E-9 2.227568E+0 1.094435E+0 3.061969E+0 6.666667E-9 2.266740E+0 1.146421E+0 3.068027E+0 6.787879E-9 2.302194E+0 1.197456E+0 3.073202E+0 6.909091E-9 2.332002E+0 1.246495E+0 3.077856E+0 7.030303E-9 2.359423E+0 1.294571E+0 3.081756E+0 7.151515E-9 2.382927E+0 1.340754E+0 3.085312E+0 7.272727E-9 2.403748E+0 1.385233E+0 3.088482E+0 7.393939E-9 2.422659E+0 1.428498E+0 3.091281E+0 7.515152E-9 2.438393E+0 1.468928E+0 3.093865E+0 7.636364E-9 2.452922E+0 1.508117E+0 3.096137E+0 7.757576E-9 2.465542E+0 1.545052E+0 3.098238E+0 7.878788E-9 2.476711E+0 1.579815E+0 3.100167E+0 8.000000E-9 2.487003E+0 1.613301E+0 3.101901E+0 8.121212E-9 2.495624E+0 1.643549E+0 3.103523E+0 8.242424E-9 2.503664E+0 1.672559E+0 3.104987E+0 8.363636E-9 2.510806E+0 1.699471E+0 3.106349E+0 8.484848E-9 2.517173E+0 1.724258E+0 3.107620E+0 8.606061E-9 2.523104E+0 1.747889E+0 3.108771E+0 8.727273E-9 2.528226E+0 1.768901E+0 3.109857E+0 8.848485E-9 2.533020E+0 1.788814E+0 3.110851E+0 8.969697E-9 2.537379E+0 1.807179E+0 3.111779E+0 9.090909E-9 2.541306E+0 1.823838E+0 3.112653E+0 9.212121E-9 2.545005E+0 1.839641E+0 3.113447E+0 9.333333E-9 2.548291E+0 1.853660E+0 3.114201E+0 9.454545E-9 2.551379E+0 1.866834E+0 3.114898E+0 9.575758E-9 2.554244E+0 1.879013E+0 3.115549E+0 9.696970E-9 2.556851E+0 1.889971E+0 3.116167E+0 9.818182E-9 2.559328E+0 1.900361E+0 3.116729E+0 9.939394E-9 2.561578E+0 1.909631E+0 3.117265E+0 1.006061E-8 2.563701E+0 1.918300E+0 3.117765E+0 1.018182E-8 2.565700E+0 1.926374E+0 3.118232E+0 1.030303E-8 2.567532E+0 1.933613E+0 3.118677E+0 1.042424E-8 2.569286E+0 1.940493E+0 3.119084E+0 1.054545E-8 2.570904E+0 1.946699E+0 3.119472E+0 1.066667E-8 2.572436E+0 1.952487E+0 3.119837E+0 1.078788E-8 2.573893E+0 1.957928E+0 3.120178E+0 1.090909E-8 2.575236E+0 1.962809E+0 3.120504E+0 1.103030E-8 2.576529E+0 1.967467E+0 3.120804E+0 1.115152E-8 2.577736E+0 1.971719E+0 3.121090E+0 1.127273E-8 2.578880E+0 1.975684E+0 3.121361E+0 1.139394E-8 2.579978E+0 1.979450E+0 3.121613E+0 1.151515E-8 2.580993E+0 1.982835E+0 3.121855E+0 1.163636E-8 2.581974E+0 1.986081E+0 3.122080E+0 1.175758E-8 2.582899E+0 1.989083E+0 3.122294E+0 1.187879E-8 2.583777E+0 1.991881E+0 3.122498E+0 1.200000E-8 2.584626E+0 1.994574E+0 3.122691E+0 | |[End data_o_3state | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 0.0 0.0 0.0 -3.200000E+0 0.0 0.0 0.0 -3.100000E+0 0.0 0.0 0.0 -3.000000E+0 0.0 0.0 0.0 -2.900000E+0 0.0 0.0 0.0 -2.800000E+0 0.0 0.0 0.0 -2.700000E+0 0.0 0.0 0.0 -2.600000E+0 0.0 0.0 0.0 -2.500000E+0 0.0 0.0 0.0 -2.400000E+0 0.0 0.0 0.0 -2.300000E+0 0.0 0.0 0.0 -2.200000E+0 0.0 0.0 0.0 -2.100000E+0 0.0 0.0 0.0 -2.000000E+0 0.0 0.0 0.0 -1.900000E+0 0.0 0.0 0.0 -1.800000E+0 0.0 0.0 0.0 -1.700000E+0 0.0 0.0 0.0 -1.600000E+0 0.0 0.0 0.0 -1.500000E+0 0.0 0.0 0.0 -1.400000E+0 0.0 0.0 0.0 -1.300000E+0 0.0 0.0 0.0 -1.200000E+0 0.0 0.0 0.0 -1.100000E+0 0.0 0.0 0.0 -1.000000E+0 0.0 0.0 0.0 -9.000000E-1 0.0 0.0 0.0 -8.000000E-1 0.0 0.0 0.0 -7.000000E-1 0.0 0.0 0.0 -6.000000E-1 0.0 0.0 0.0 -5.000000E-1 0.0 0.0 0.0 -4.000000E-1 0.0 0.0 0.0 -3.000000E-1 0.0 0.0 0.0 -2.000000E-1 0.0 0.0 0.0 -1.000000E-1 0.0 0.0 0.0 4.440892E-16 0.0 0.0 0.0 1.000000E-1 0.0 0.0 0.0 2.000000E-1 0.0 0.0 0.0 3.000000E-1 0.0 0.0 0.0 4.000000E-1 0.0 0.0 0.0 5.000000E-1 0.0 0.0 0.0 6.000000E-1 0.0 0.0 0.0 7.000000E-1 0.0 0.0 0.0 8.000000E-1 0.0 0.0 0.0 9.000000E-1 0.0 0.0 0.0 1.000000E+0 0.0 0.0 0.0 1.100000E+0 0.0 0.0 0.0 1.200000E+0 0.0 0.0 0.0 1.300000E+0 0.0 0.0 0.0 1.400000E+0 0.0 0.0 0.0 1.500000E+0 0.0 0.0 0.0 1.600000E+0 0.0 0.0 0.0 1.700000E+0 0.0 0.0 0.0 1.800000E+0 0.0 0.0 0.0 1.900000E+0 0.0 0.0 0.0 2.000000E+0 0.0 0.0 0.0 2.100000E+0 0.0 0.0 0.0 2.200000E+0 0.0 0.0 0.0 2.300000E+0 0.0 0.0 0.0 2.400000E+0 0.0 0.0 0.0 2.500000E+0 0.0 0.0 0.0 2.600000E+0 0.0 0.0 0.0 2.700000E+0 0.0 0.0 0.0 2.800000E+0 0.0 0.0 0.0 2.900000E+0 0.0 0.0 0.0 3.000000E+0 0.0 0.0 0.0 3.100000E+0 0.0 0.0 0.0 3.200000E+0 0.0 0.0 0.0 3.300000E+0 0.0 0.0 0.0 | [POWER Clamp] 0.0 0.0 0.0 0.0 -1.000000E-1 0.0 0.0 0.0 -2.000000E-1 0.0 0.0 0.0 -3.000000E-1 0.0 0.0 0.0 -4.000000E-1 0.0 0.0 0.0 -5.000000E-1 0.0 0.0 0.0 -6.000000E-1 0.0 0.0 0.0 -7.000000E-1 0.0 0.0 0.0 -8.000000E-1 0.0 0.0 0.0 -9.000000E-1 0.0 0.0 0.0 -1.000000E+0 0.0 0.0 0.0 -1.100000E+0 0.0 0.0 0.0 -1.200000E+0 0.0 0.0 0.0 -1.300000E+0 0.0 0.0 0.0 -1.400000E+0 0.0 0.0 0.0 -1.500000E+0 0.0 0.0 0.0 -1.600000E+0 0.0 0.0 0.0 -1.700000E+0 0.0 0.0 0.0 -1.800000E+0 0.0 0.0 0.0 -1.900000E+0 0.0 0.0 0.0 -2.000000E+0 0.0 0.0 0.0 -2.100000E+0 0.0 0.0 0.0 -2.200000E+0 0.0 0.0 0.0 -2.300000E+0 0.0 0.0 0.0 -2.400000E+0 0.0 0.0 0.0 -2.500000E+0 0.0 0.0 0.0 -2.600000E+0 0.0 0.0 0.0 -2.700000E+0 0.0 0.0 0.0 -2.800000E+0 0.0 0.0 0.0 -2.900000E+0 0.0 0.0 0.0 -3.000000E+0 0.0 0.0 0.0 -3.100000E+0 0.0 0.0 0.0 -3.200000E+0 0.0 0.0 0.0 -3.300000E+0 0.0 0.0 0.0 | |[End cntrl | |====================================================================== [End]