|*************************************************************************** | Fairchild Semiconductor Corporation | Digital Logic Group | IBIS Model of 74LCX2244MTC | 20-Lead TSSOP Package |*************************************************************************** | | [IBIS ver] 2.1 [File name] lcx2244mtc_300.ibs [File Rev] 3.2 [Date] January 27 '98 [Source] SPICE-to-IBIS translation |(Bench correlated model, bulk resistance added) | Temperature: 25C typ, -40C max, 85C min. [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and perfor ... [Copyright] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved | |************************************************************************ | Component lcx2244 |************************************************************************ | [Component] lcx2244 [Manufacturer] Fairchild Semiconductor Corp [Package] |variable typ min max R_pkg 0.1 0.1 0.08 L_pkg 1.5n 1.37n 1.59n C_pkg .1p .1p .1p | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1* cntrl NA 1.59n 0.10p 2 I0 data_i NA 1.54n 0.10p 3 O4 data_o NA 1.49n 0.10p 4 I1 data_i NA 1.44n 0.10p 5 O5 data_o NA 1.37n 0.10p 6 I2 data_i NA 1.37n 0.10p 7 O6 data_o NA 1.44n 0.10p 8 I3 data_i NA 1.49n 0.10p 9 O7 data_o NA 1.54n 0.10p 10 GND GND NA 1.59n 0.10p 11 I7 data_i NA 1.59n 0.10p 12 O3 data_o NA 1.54n 0.10p 13 I6 data_i NA 1.49n 0.10p 14 O2 data_o NA 1.44n 0.10p 15 I5 data_i NA 1.37n 0.10p 16 O1 data_o NA 1.37n 0.10p 17 I4 data_i NA 1.44n 0.10p 18 O0 data_o NA 1.49n 0.10p 19 OE2* cntrl NA 1.54n 0.10p 20 VCC POWER NA 1.59n 0.10p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 6.8000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.3040E-01 -7.4690E-01 -7.1260E-01 -3.2000 -7.0000E-01 -7.1650E-01 -6.8210E-01 -3.1000 -6.6960E-01 -6.8620E-01 -6.5170E-01 -3.0000 -6.3920E-01 -6.5590E-01 -6.2120E-01 -2.9000 -6.0880E-01 -6.2560E-01 -5.9080E-01 -2.8000 -5.7850E-01 -5.9540E-01 -5.6040E-01 -2.7000 -5.4820E-01 -5.6510E-01 -5.3000E-01 -2.6000 -5.1790E-01 -5.3490E-01 -4.9970E-01 -2.5000 -4.8760E-01 -5.0470E-01 -4.6930E-01 -2.4000 -4.5740E-01 -4.7460E-01 -4.3900E-01 -2.3000 -4.2720E-01 -4.4450E-01 -4.0870E-01 -2.2000 -3.9700E-01 -4.1440E-01 -3.7850E-01 -2.1000 -3.6690E-01 -3.8440E-01 -3.4830E-01 -2.0000 -3.3680E-01 -3.5450E-01 -3.1810E-01 -1.9000 -3.0680E-01 -3.2460E-01 -2.8800E-01 -1.8000 -2.7690E-01 -2.9480E-01 -2.5800E-01 -1.7000 -2.4710E-01 -2.6510E-01 -2.2810E-01 -1.6000 -2.1740E-01 -2.3550E-01 -1.9820E-01 -1.5000 -1.8780E-01 -2.0600E-01 -1.6860E-01 -1.4000 -1.5840E-01 -1.7680E-01 -1.3910E-01 -1.3000 -1.2940E-01 -1.4780E-01 -1.1000E-01 -1.2000 -1.0070E-01 -1.1920E-01 -8.1330E-02 -1.1000 -7.2730E-02 -9.1080E-02 -5.3630E-02 -1.0000 -4.6000E-02 -6.3890E-02 -2.8180E-02 -0.9000 -2.2170E-02 -3.8360E-02 -1.0410E-02 -0.8000 -6.6560E-03 -1.6650E-02 -5.1180E-03 -0.7000 -2.2970E-03 -4.1610E-03 -2.3360E-03 -0.6000 -7.0490E-04 -1.0160E-03 -5.9220E-04 -0.5000 -1.0430E-04 -2.0460E-04 -5.5390E-05 -0.4000 -8.3510E-06 -2.4030E-05 -2.4710E-06 -0.3000 -4.4390E-07 -1.9870E-06 -6.4130E-08 -0.2000 -1.6280E-08 -1.1520E-07 -1.1400E-09 -0.1000 -4.1350E-10 -4.5250E-09 -1.4200E-11 0.0000 2.170e-25 1.376e-22 2.720e-27 0.1000 9.1390E-12 1.5200E-10 3.4260E-13 0.2000 1.0580E-11 1.7370E-10 5.6240E-13 0.3000 1.1300E-11 1.8200E-10 7.7180E-13 0.4000 1.1880E-11 1.8780E-10 9.7970E-13 0.5000 1.2410E-11 1.9260E-10 1.1860E-12 0.6000 1.2920E-11 1.9710E-10 1.3930E-12 0.7000 1.3420E-11 2.0150E-10 1.5990E-12 0.8000 1.3930E-11 2.0580E-10 1.8060E-12 0.9000 1.4430E-11 2.1000E-10 2.0120E-12 1.0000 1.4930E-11 2.1430E-10 2.2200E-12 1.1000 1.5430E-11 2.1850E-10 2.4250E-12 1.2000 1.5930E-11 2.2280E-10 2.6330E-12 1.3000 1.6440E-11 2.2700E-10 2.8390E-12 1.4000 1.6950E-11 2.3130E-10 3.0450E-12 1.5000 1.7460E-11 2.3570E-10 3.2510E-12 1.6000 1.7970E-11 2.4000E-10 3.4590E-12 1.7000 1.8490E-11 2.4440E-10 3.6680E-12 1.8000 1.9010E-11 2.4890E-10 3.8740E-12 1.9000 1.9530E-11 2.5330E-10 4.0800E-12 2.0000 2.0050E-11 2.5780E-10 4.2880E-12 2.1000 2.0580E-11 2.6240E-10 4.4940E-12 2.2000 2.1120E-11 2.6690E-10 4.7040E-12 2.3000 2.1650E-11 2.7160E-10 4.9100E-12 2.4000 2.2190E-11 2.7620E-10 5.1180E-12 2.5000 2.2730E-11 2.8090E-10 5.3260E-12 2.6000 2.3280E-11 2.8570E-10 5.5320E-12 2.7000 2.3840E-11 2.9050E-10 5.7410E-12 2.8000 2.4390E-11 2.9550E-10 5.9470E-12 2.9000 2.4960E-11 3.0040E-10 6.1570E-12 3.0000 2.5530E-11 3.0550E-10 6.3660E-12 3.1000 2.6120E-11 3.1080E-10 6.5730E-12 3.2000 2.6720E-11 3.1610E-10 6.7820E-12 3.3000 2.7320E-11 3.2160E-10 6.9950E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | End [Model] cntrl | |************************************************************************ | Model input |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 6.8000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.3040E-01 -7.4690E-01 -7.1260E-01 -3.2000 -7.0000E-01 -7.1650E-01 -6.8210E-01 -3.1000 -6.6960E-01 -6.8620E-01 -6.5170E-01 -3.0000 -6.3920E-01 -6.5590E-01 -6.2120E-01 -2.9000 -6.0880E-01 -6.2560E-01 -5.9080E-01 -2.8000 -5.7850E-01 -5.9540E-01 -5.6040E-01 -2.7000 -5.4820E-01 -5.6510E-01 -5.3000E-01 -2.6000 -5.1790E-01 -5.3490E-01 -4.9970E-01 -2.5000 -4.8760E-01 -5.0470E-01 -4.6930E-01 -2.4000 -4.5740E-01 -4.7460E-01 -4.3900E-01 -2.3000 -4.2720E-01 -4.4450E-01 -4.0870E-01 -2.2000 -3.9700E-01 -4.1440E-01 -3.7850E-01 -2.1000 -3.6690E-01 -3.8440E-01 -3.4830E-01 -2.0000 -3.3680E-01 -3.5450E-01 -3.1810E-01 -1.9000 -3.0680E-01 -3.2460E-01 -2.8800E-01 -1.8000 -2.7690E-01 -2.9480E-01 -2.5800E-01 -1.7000 -2.4710E-01 -2.6510E-01 -2.2810E-01 -1.6000 -2.1740E-01 -2.3550E-01 -1.9820E-01 -1.5000 -1.8780E-01 -2.0600E-01 -1.6860E-01 -1.4000 -1.5840E-01 -1.7680E-01 -1.3910E-01 -1.3000 -1.2940E-01 -1.4780E-01 -1.1000E-01 -1.2000 -1.0070E-01 -1.1920E-01 -8.1330E-02 -1.1000 -7.2730E-02 -9.1080E-02 -5.3630E-02 -1.0000 -4.6000E-02 -6.3890E-02 -2.8180E-02 -0.9000 -2.2170E-02 -3.8360E-02 -1.0410E-02 -0.8000 -6.6560E-03 -1.6650E-02 -5.1180E-03 -0.7000 -2.2970E-03 -4.1610E-03 -2.3360E-03 -0.6000 -7.0490E-04 -1.0160E-03 -5.9220E-04 -0.5000 -1.0430E-04 -2.0460E-04 -5.5390E-05 -0.4000 -8.3510E-06 -2.4030E-05 -2.4710E-06 -0.3000 -4.4390E-07 -1.9870E-06 -6.4130E-08 -0.2000 -1.6280E-08 -1.1520E-07 -1.1400E-09 -0.1000 -4.1350E-10 -4.5250E-09 -1.4200E-11 0.0000 2.170e-25 1.376e-22 2.720e-27 0.1000 9.1390E-12 1.5200E-10 3.4260E-13 0.2000 1.0580E-11 1.7370E-10 5.6240E-13 0.3000 1.1300E-11 1.8200E-10 7.7180E-13 0.4000 1.1880E-11 1.8780E-10 9.7970E-13 0.5000 1.2410E-11 1.9260E-10 1.1860E-12 0.6000 1.2920E-11 1.9710E-10 1.3930E-12 0.7000 1.3420E-11 2.0150E-10 1.5990E-12 0.8000 1.3930E-11 2.0580E-10 1.8060E-12 0.9000 1.4430E-11 2.1000E-10 2.0120E-12 1.0000 1.4930E-11 2.1430E-10 2.2200E-12 1.1000 1.5430E-11 2.1850E-10 2.4250E-12 1.2000 1.5930E-11 2.2280E-10 2.6330E-12 1.3000 1.6440E-11 2.2700E-10 2.8390E-12 1.4000 1.6950E-11 2.3130E-10 3.0450E-12 1.5000 1.7460E-11 2.3570E-10 3.2510E-12 1.6000 1.7970E-11 2.4000E-10 3.4590E-12 1.7000 1.8490E-11 2.4440E-10 3.6680E-12 1.8000 1.9010E-11 2.4890E-10 3.8740E-12 1.9000 1.9530E-11 2.5330E-10 4.0800E-12 2.0000 2.0050E-11 2.5780E-10 4.2880E-12 2.1000 2.0580E-11 2.6240E-10 4.4940E-12 2.2000 2.1120E-11 2.6690E-10 4.7040E-12 2.3000 2.1650E-11 2.7160E-10 4.9100E-12 2.4000 2.2190E-11 2.7620E-10 5.1180E-12 2.5000 2.2730E-11 2.8090E-10 5.3260E-12 2.6000 2.3280E-11 2.8570E-10 5.5320E-12 2.7000 2.3840E-11 2.9050E-10 5.7410E-12 2.8000 2.4390E-11 2.9550E-10 5.9470E-12 2.9000 2.4960E-11 3.0040E-10 6.1570E-12 3.0000 2.5530E-11 3.0550E-10 6.3660E-12 3.1000 2.6120E-11 3.1080E-10 6.5730E-12 3.2000 2.6720E-11 3.1610E-10 6.7820E-12 3.3000 2.7320E-11 3.2160E-10 6.9950E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | End [Model] input | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.5000E+00 Cref =5.0000E-11 Rref =5.0000E+02 Vref = 0.000 C_comp 8.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -1.6800E-02 -9.6000E-03 -2.6100E-02 -3.1000 -1.7600E-02 -9.7000E-03 -2.6500E-02 -2.9000 -1.8400E-02 -1.0000E-02 -2.6800E-02 -2.7000 -1.9100E-02 -1.0500E-02 -2.7100E-02 -2.5000 -1.9800E-02 -1.1300E-02 -2.7500E-02 -2.3000 -2.0600E-02 -1.2400E-02 -2.7700E-02 -2.1000 -2.1100E-02 -1.3600E-02 -2.7900E-02 -1.9000 -2.1800E-02 -1.4700E-02 -2.8200E-02 -1.7000 -2.2400E-02 -1.5700E-02 -2.8300E-02 -1.5000 -2.2800E-02 -1.6700E-02 -2.8300E-02 -1.0000 -2.3310E-02 -1.8560E-02 -2.6790E-02 -0.9000 -2.2930E-02 -1.8690E-02 -2.5450E-02 -0.8000 -2.1972E-02 -1.8540E-02 -2.3837E-02 -0.7000 -2.0344E-02 -1.7847E-02 -2.1989E-02 -0.6000 -1.8223E-02 -1.6300E-02 -1.9699E-02 -0.5000 -1.5546E-02 -1.4046E-02 -1.6739E-02 -0.4000 -1.2504E-02 -1.1354E-02 -1.3436E-02 -0.3000 -9.3892E-03 -8.5282E-03 -1.0080E-02 -0.2000 -6.2620E-03 -5.6838E-03 -6.7220E-03 -0.1000 -3.1320E-03 -2.8410E-03 -3.3620E-03 0.0000 3.8109E-11 3.4429E-11 5.6080E-11 0.1000 3.1280E-03 2.8310E-03 3.3610E-03 0.2000 6.2460E-03 5.6450E-03 6.7160E-03 0.3000 9.3540E-03 8.4410E-03 1.0070E-02 0.4000 1.2450E-02 1.1220E-02 1.3410E-02 0.5000 1.5540E-02 1.3980E-02 1.6750E-02 0.6000 1.8610E-02 1.6710E-02 2.0080E-02 0.7000 2.1680E-02 1.9430E-02 2.3410E-02 0.8000 2.4730E-02 2.2130E-02 2.6730E-02 0.9000 2.7770E-02 2.4800E-02 3.0050E-02 1.0000 3.0800E-02 2.7450E-02 3.3360E-02 1.1000 3.3820E-02 3.0070E-02 3.6660E-02 1.2000 3.6820E-02 3.2670E-02 3.9960E-02 1.3000 3.9810E-02 3.5240E-02 4.3250E-02 1.4000 4.2780E-02 3.7780E-02 4.6530E-02 1.5000 4.5740E-02 4.0290E-02 4.9800E-02 1.6000 4.8680E-02 4.2770E-02 5.3070E-02 1.7000 5.1610E-02 4.5220E-02 5.6330E-02 1.8000 5.4520E-02 4.7630E-02 5.9590E-02 1.9000 5.7410E-02 5.0000E-02 6.2830E-02 2.0000 6.0290E-02 5.2330E-02 6.6070E-02 2.1000 6.3140E-02 5.4620E-02 6.9290E-02 2.2000 6.5980E-02 5.6860E-02 7.2510E-02 2.3000 6.8790E-02 5.9050E-02 7.5720E-02 2.4000 7.1580E-02 6.1190E-02 7.8920E-02 2.5000 7.4360E-02 6.3270E-02 8.2110E-02 2.6000 7.7100E-02 6.5290E-02 8.5300E-02 2.7000 7.9820E-02 6.7240E-02 8.8470E-02 2.8000 8.2520E-02 6.9110E-02 9.1630E-02 2.9000 8.5180E-02 7.0890E-02 9.4780E-02 3.0000 8.7820E-02 7.2590E-02 9.7910E-02 3.1000 9.0420E-02 7.4170E-02 1.0100E-01 3.2000 9.2990E-02 7.5640E-02 1.0420E-01 3.3000 9.5520E-02 7.6980E-02 1.0730E-01 3.4000 9.8010E-02 7.8170E-02 1.1030E-01 3.5000 1.0050E-01 7.9210E-02 1.1340E-01 3.6000 1.0290E-01 8.0100E-02 1.1650E-01 3.7000 1.0520E-01 8.0850E-02 1.1950E-01 3.8000 1.0750E-01 8.1470E-02 1.2250E-01 3.9000 1.0970E-01 8.1990E-02 1.2560E-01 4.0000 1.1190E-01 8.2420E-02 1.2850E-01 4.1000 1.1400E-01 8.2780E-02 1.3150E-01 4.2000 1.1590E-01 8.3090E-02 1.3450E-01 4.3000 1.1780E-01 8.3350E-02 1.3740E-01 4.5000 1.2120E-01 8.3790E-02 1.4320E-01 4.7000 1.2400E-01 8.4140E-02 1.4890E-01 4.9000 1.2610E-01 8.4430E-02 1.5450E-01 5.1000 1.2770E-01 8.4690E-02 1.5990E-01 5.3000 1.2880E-01 8.4920E-02 1.6510E-01 5.5000 1.2960E-01 8.5130E-02 1.7010E-01 5.7000 1.3030E-01 8.5340E-02 1.7490E-01 5.9000 1.3080E-01 8.5620E-02 1.7920E-01 6.1000 1.3120E-01 8.6200E-02 1.8300E-01 6.6000 1.3210E-01 9.0870E-02 1.8960E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 9.0890E-02 8.2330E-02 9.8120E-02 -3.1000 8.5360E-02 7.7230E-02 9.2180E-02 -2.9000 7.9820E-02 7.2130E-02 8.6240E-02 -2.7000 7.4290E-02 6.7050E-02 8.0300E-02 -2.5000 6.8760E-02 6.1990E-02 7.4360E-02 -2.3000 6.3220E-02 5.6930E-02 6.8410E-02 -2.1000 5.7680E-02 5.1890E-02 6.2470E-02 -1.9000 5.2140E-02 4.6870E-02 5.6520E-02 -1.7000 4.6600E-02 4.1850E-02 5.0560E-02 -1.5000 4.1070E-02 3.6840E-02 4.4610E-02 -1.0000 2.7280E-02 2.4360E-02 2.9730E-02 -0.9000 2.4540E-02 2.1870E-02 2.6760E-02 -0.8000 2.1790E-02 1.9400E-02 2.3780E-02 -0.7000 1.9050E-02 1.6940E-02 2.0800E-02 -0.6000 1.6320E-02 1.4480E-02 1.7830E-02 -0.5000 1.3580E-02 1.2040E-02 1.4860E-02 -0.4000 1.0860E-02 9.6050E-03 1.1880E-02 -0.3000 8.1330E-03 7.1830E-03 8.9110E-03 -0.2000 5.4160E-03 4.7740E-03 5.9400E-03 -0.1000 2.7050E-03 2.3790E-03 2.9690E-03 0.0000 -1.3418E-10 -5.5835E-10 -4.8560E-11 0.1000 -2.6960E-03 -2.3620E-03 -2.9650E-03 0.2000 -5.3810E-03 -4.7070E-03 -5.9240E-03 0.3000 -8.0560E-03 -7.0330E-03 -8.8770E-03 0.4000 -1.0720E-02 -9.3400E-03 -1.1820E-02 0.5000 -1.3370E-02 -1.1630E-02 -1.4760E-02 0.6000 -1.6010E-02 -1.3890E-02 -1.7690E-02 0.7000 -1.8630E-02 -1.6140E-02 -2.0620E-02 0.8000 -2.1250E-02 -1.8360E-02 -2.3530E-02 0.9000 -2.3850E-02 -2.0560E-02 -2.6440E-02 1.0000 -2.6430E-02 -2.2730E-02 -2.9340E-02 1.1000 -2.9000E-02 -2.4880E-02 -3.2240E-02 1.2000 -3.1560E-02 -2.7000E-02 -3.5120E-02 1.3000 -3.4100E-02 -2.9090E-02 -3.8000E-02 1.4000 -3.6630E-02 -3.1150E-02 -4.0860E-02 1.5000 -3.9130E-02 -3.3180E-02 -4.3720E-02 1.6000 -4.1620E-02 -3.5180E-02 -4.6570E-02 1.7000 -4.4100E-02 -3.7140E-02 -4.9410E-02 1.8000 -4.6550E-02 -3.9060E-02 -5.2240E-02 1.9000 -4.8990E-02 -4.0950E-02 -5.5060E-02 2.0000 -5.1400E-02 -4.2790E-02 -5.7860E-02 2.1000 -5.3790E-02 -4.4590E-02 -6.0660E-02 2.2000 -5.6160E-02 -4.6340E-02 -6.3450E-02 2.3000 -5.8510E-02 -4.8030E-02 -6.6220E-02 2.4000 -6.0830E-02 -4.9680E-02 -6.8990E-02 2.5000 -6.3130E-02 -5.1260E-02 -7.1740E-02 2.6000 -6.5390E-02 -5.2770E-02 -7.4470E-02 2.7000 -6.7630E-02 -5.4220E-02 -7.7200E-02 2.8000 -6.9840E-02 -5.5580E-02 -7.9910E-02 2.9000 -7.2020E-02 -5.6870E-02 -8.2610E-02 3.0000 -7.4160E-02 -5.8050E-02 -8.5290E-02 3.1000 -7.6270E-02 -5.9140E-02 -8.7950E-02 3.2000 -7.8340E-02 -6.0110E-02 -9.0600E-02 3.3000 -8.0370E-02 -6.0960E-02 -9.3240E-02 3.4000 -8.2350E-02 -6.1710E-02 -9.5850E-02 3.5000 -8.4280E-02 -6.2490E-02 -9.8450E-02 3.6000 -8.6160E-02 -6.3800E-02 -1.0100E-01 3.7000 -8.8000E-02 -6.7370E-02 -1.0360E-01 3.8000 -8.9860E-02 -8.0210E-02 -1.0610E-01 3.9000 -9.2160E-02 -1.0230E-01 -1.0860E-01 4.0000 -9.5380E-02 -1.2810E-01 -1.1110E-01 4.1000 -1.0130E-01 -1.5560E-01 -1.1370E-01 4.2000 -1.1830E-01 -1.8390E-01 -1.1660E-01 4.3000 -1.4340E-01 -2.1280E-01 -1.2080E-01 4.5000 -2.0060E-01 -2.7160E-01 -1.3360E-01 4.7000 -2.6030E-01 -3.3110E-01 -1.8140E-01 4.9000 -3.2080E-01 -3.9110E-01 -2.4230E-01 5.1000 -3.8170E-01 -4.5140E-01 -3.0520E-01 5.3000 -4.4280E-01 -5.1230E-01 -3.6870E-01 5.5000 -5.0410E-01 -5.7530E-01 -4.3260E-01 5.7000 -5.6550E-01 -6.4100E-01 -4.9640E-01 5.9000 -6.2700E-01 -7.0760E-01 -5.6010E-01 6.1000 -6.8860E-01 -7.7470E-01 -6.2370E-01 6.6000 -8.4270E-01 -9.4310E-01 -7.8150E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -8.1550E-01 -8.3380E-01 -7.9590E-01 -3.2000 -7.8160E-01 -8.0000E-01 -7.6200E-01 -3.1000 -7.4780E-01 -7.6630E-01 -7.2810E-01 -3.0000 -7.1400E-01 -7.3260E-01 -6.9420E-01 -2.9000 -6.8020E-01 -6.9890E-01 -6.6040E-01 -2.8000 -6.4640E-01 -6.6520E-01 -6.2650E-01 -2.7000 -6.1270E-01 -6.3160E-01 -5.9270E-01 -2.6000 -5.7900E-01 -5.9800E-01 -5.5890E-01 -2.5000 -5.4530E-01 -5.6440E-01 -5.2510E-01 -2.4000 -5.1160E-01 -5.3090E-01 -4.9140E-01 -2.3000 -4.7800E-01 -4.9740E-01 -4.5770E-01 -2.2000 -4.4450E-01 -4.6390E-01 -4.2400E-01 -2.1000 -4.1100E-01 -4.3050E-01 -3.9040E-01 -2.0000 -3.7750E-01 -3.9720E-01 -3.5680E-01 -1.9000 -3.4410E-01 -3.6390E-01 -3.2330E-01 -1.8000 -3.1080E-01 -3.3080E-01 -2.8990E-01 -1.7000 -2.7760E-01 -2.9770E-01 -2.5660E-01 -1.6000 -2.4460E-01 -2.6480E-01 -2.2340E-01 -1.5000 -2.1170E-01 -2.3200E-01 -1.9040E-01 -1.4000 -1.7900E-01 -1.9950E-01 -1.5770E-01 -1.3000 -1.4670E-01 -1.6720E-01 -1.2530E-01 -1.2000 -1.1480E-01 -1.3540E-01 -9.3480E-02 -1.1000 -8.3650E-02 -1.0410E-01 -6.2840E-02 -1.0000 -5.3910E-02 -7.3790E-02 -3.4890E-02 -0.9000 -2.7350E-02 -4.5290E-02 -1.5130E-02 -0.8000 -9.6780E-03 -2.0870E-02 -8.1030E-03 -0.7000 -3.8360E-03 -6.2330E-03 -3.8310E-03 -0.6000 -1.2470E-03 -1.7900E-03 -1.0310E-03 -0.5000 -1.9390E-04 -3.8420E-04 -1.0090E-04 -0.4000 -1.5620E-05 -4.6100E-05 -4.4590E-06 -0.3000 -8.2080E-07 -3.7990E-06 -1.1370E-07 -0.2000 -2.9770E-08 -2.1850E-07 -2.0310E-09 -0.1000 -7.8540E-10 -8.5600E-09 -6.6890E-11 0.0000 -3.7080E-11 -4.2950E-11 -4.0500E-11 0.1000 -1.8780E-11 2.4270E-10 -3.7880E-11 0.2000 -1.4220E-11 2.8500E-10 -3.5470E-11 0.3000 -1.0940E-11 3.0260E-10 -3.3080E-11 0.4000 -7.9040E-12 3.1530E-10 -3.0690E-11 0.5000 -4.9710E-12 3.2640E-10 -2.8300E-11 0.6000 -2.0390E-12 3.3680E-10 -2.5910E-11 0.7000 8.3040E-13 3.4700E-10 -2.3520E-11 0.8000 3.7330E-12 3.5700E-10 -2.1150E-11 0.9000 6.6220E-12 3.6690E-10 -1.8780E-11 1.0000 9.4280E-12 3.7690E-10 -1.6440E-11 1.1000 1.2560E-11 3.8970E-10 -1.4190E-11 1.2000 1.5720E-11 4.0000E-10 -1.1590E-11 1.3000 1.8850E-11 4.1020E-10 -8.9780E-12 1.4000 2.1980E-11 4.2050E-10 -6.3560E-12 1.5000 2.5090E-11 4.3090E-10 -3.7450E-12 1.6000 2.8240E-11 4.4130E-10 -1.1300E-12 1.7000 3.1370E-11 4.5180E-10 1.4850E-12 1.8000 3.4530E-11 4.6230E-10 4.0960E-12 1.9000 3.7780E-11 4.7300E-10 6.7090E-12 2.0000 4.0930E-11 4.8360E-10 9.3220E-12 2.1000 4.4070E-11 4.9430E-10 1.1930E-11 2.2000 4.7250E-11 5.0530E-10 1.4550E-11 2.3000 5.0400E-11 5.1610E-10 1.7160E-11 2.4000 5.3690E-11 5.2700E-10 1.9770E-11 2.5000 5.6840E-11 5.3820E-10 2.2390E-11 2.6000 6.0020E-11 5.5010E-10 2.4990E-11 2.7000 6.3250E-11 5.6150E-10 2.7610E-11 2.8000 6.8800E-11 5.7290E-10 3.0220E-11 2.9000 7.2000E-11 5.8440E-10 3.3000E-11 3.0000 7.5160E-11 6.0930E-10 3.9770E-11 3.1000 7.8450E-11 6.3690E-10 4.2350E-11 3.2000 8.1900E-11 6.4960E-10 4.4930E-11 3.3000 8.8600E-11 6.6270E-10 4.7520E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | [Ramp] | variable typ min max dV/dt_r 1.2966/1.5069n 1.0884/2.1722n 1.4772/0.8312n dV/dt_f 1.3314/2.5037n 1.1118/3.1973n 1.5180/1.7141n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 0.000 0.000 0.000 1.6000E-10 -1.0877E-04 -3.5197E-04 1.3044E-04 3.2000E-10 2.3620E-03 1.5590E-05 -7.9380E-03 4.8000E-10 -5.5653E-03 1.6470E-03 -1.1622E-02 6.4000E-10 -1.4746E-02 -3.1843E-03 1.7990E-01 8.0000E-10 1.0203E-01 -2.0610E-02 5.3665E-01 9.6000E-10 2.5460E-01 -1.8695E-02 1.0421E+00 1.1200E-09 5.1460E-01 2.9630E-02 1.5205E+00 1.2800E-09 7.7210E-01 8.7280E-02 1.7400E+00 1.4400E-09 1.0362E+00 1.9407E-01 1.8847E+00 1.6000E-09 1.3315E+00 3.8315E-01 1.9650E+00 1.7600E-09 1.4030E+00 5.2300E-01 2.0030E+00 1.9200E-09 1.4470E+00 6.5585E-01 2.0375E+00 2.0800E-09 1.5203E+00 8.0407E-01 2.1010E+00 2.2400E-09 1.5975E+00 9.0010E-01 2.1645E+00 2.4000E-09 1.6440E+00 9.5330E-01 2.1990E+00 2.5600E-09 1.7040E+00 1.0087E+00 2.2390E+00 2.7200E-09 1.7765E+00 1.0785E+00 2.2860E+00 2.8800E-09 1.8180E+00 1.1240E+00 2.3040E+00 3.0400E-09 1.8587E+00 1.1863E+00 2.3263E+00 3.2000E-09 1.9095E+00 1.2625E+00 2.3495E+00 3.3600E-09 1.9330E+00 1.3080E+00 2.3600E+00 3.5200E-09 1.9613E+00 1.3627E+00 2.3733E+00 3.6800E-09 1.9880E+00 1.4160E+00 2.3830E+00 3.8400E-09 2.0063E+00 1.4627E+00 2.3923E+00 4.0000E-09 2.0290E+00 1.5115E+00 2.4015E+00 4.1600E-09 2.0390E+00 1.5400E+00 2.4070E+00 4.3200E-09 2.0523E+00 1.5693E+00 2.4130E+00 4.4800E-09 2.0675E+00 1.6035E+00 2.4190E+00 4.6400E-09 2.0740E+00 1.6210E+00 2.4220E+00 4.8000E-09 2.0833E+00 1.6410E+00 2.4267E+00 4.9600E-09 2.0930E+00 1.6655E+00 2.4310E+00 5.1200E-09 2.0990E+00 1.6770E+00 2.4340E+00 5.2800E-09 2.1053E+00 1.6917E+00 2.4367E+00 5.4400E-09 2.1125E+00 1.7080E+00 2.4400E+00 5.6000E-09 2.1170E+00 1.7170E+00 2.4420E+00 5.7600E-09 2.1213E+00 1.7277E+00 2.4440E+00 5.9200E-09 2.1270E+00 1.7395E+00 2.4465E+00 6.0800E-09 2.1300E+00 1.7460E+00 2.4480E+00 6.2400E-09 2.1340E+00 1.7550E+00 2.4500E+00 6.4000E-09 2.1380E+00 1.7640E+00 2.4515E+00 6.5600E-09 2.1410E+00 1.7700E+00 2.4530E+00 6.7200E-09 2.1437E+00 1.7760E+00 2.4540E+00 6.8800E-09 2.1475E+00 1.7835E+00 2.4555E+00 7.0400E-09 2.1490E+00 1.7870E+00 2.4570E+00 7.2000E-09 2.1513E+00 1.7923E+00 2.4577E+00 7.3600E-09 2.1545E+00 1.7985E+00 2.4590E+00 7.5200E-09 2.1560E+00 1.8020E+00 2.4590E+00 7.6800E-09 2.1580E+00 1.8060E+00 2.4603E+00 7.8400E-09 2.1600E+00 1.8100E+00 2.4610E+00 8.0000E-09 2.1605E+00 1.8130E+00 2.4620E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 9.9690E-01 9.8030E-01 1.0280E+00 1.6000E-10 9.9683E-01 9.7990E-01 1.0283E+00 3.2000E-10 9.9960E-01 9.8040E-01 1.0220E+00 4.8000E-10 9.9400E-01 9.8225E-01 1.0570E+00 6.4000E-10 1.0509E+00 9.8093E-01 1.5120E+00 8.0000E-10 1.3920E+00 9.8915E-01 2.4305E+00 9.6000E-10 1.9390E+00 1.0805E+00 3.1390E+00 1.1200E-09 2.5975E+00 1.3615E+00 3.4280E+00 1.2800E-09 2.9400E+00 1.6570E+00 3.5330E+00 1.4400E-09 3.1743E+00 2.0923E+00 3.5627E+00 1.6000E-09 3.2560E+00 2.5890E+00 3.5780E+00 1.7600E-09 3.2670E+00 2.7800E+00 3.5810E+00 1.9200E-09 3.2700E+00 2.8710E+00 3.5810E+00 2.0800E-09 3.2747E+00 2.9400E+00 3.5840E+00 2.2400E-09 3.2785E+00 2.9700E+00 3.5870E+00 2.4000E-09 3.2800E+00 2.9690E+00 3.5880E+00 2.5600E-09 3.2830E+00 2.9720E+00 3.5900E+00 2.7200E-09 3.2855E+00 2.9745E+00 3.5920E+00 2.8800E-09 3.2870E+00 2.9770E+00 3.5920E+00 3.0400E-09 3.2883E+00 2.9793E+00 3.5930E+00 3.2000E-09 3.2900E+00 2.9825E+00 3.5935E+00 3.3600E-09 3.2900E+00 2.9840E+00 3.5940E+00 3.5200E-09 3.2913E+00 2.9853E+00 3.5947E+00 3.6800E-09 3.2920E+00 2.9870E+00 3.5950E+00 3.8400E-09 3.2927E+00 2.9877E+00 3.5950E+00 4.0000E-09 3.2930E+00 2.9890E+00 3.5960E+00 4.1600E-09 3.2940E+00 2.9900E+00 3.5960E+00 4.3200E-09 3.2940E+00 2.9903E+00 3.5960E+00 4.4800E-09 3.2945E+00 2.9910E+00 3.5965E+00 4.6400E-09 3.2950E+00 2.9910E+00 3.5970E+00 4.8000E-09 3.2950E+00 2.9920E+00 3.5970E+00 4.9600E-09 3.2950E+00 2.9930E+00 3.5970E+00 5.1200E-09 3.2960E+00 2.9930E+00 3.5970E+00 5.2800E-09 3.2960E+00 2.9933E+00 3.5970E+00 5.4400E-09 3.2960E+00 2.9940E+00 3.5975E+00 5.6000E-09 3.2960E+00 2.9940E+00 3.5980E+00 5.7600E-09 3.2963E+00 2.9940E+00 3.5980E+00 5.9200E-09 3.2970E+00 2.9950E+00 3.5980E+00 6.0800E-09 3.2970E+00 2.9950E+00 3.5980E+00 6.2400E-09 3.2970E+00 2.9950E+00 3.5980E+00 6.4000E-09 3.2970E+00 2.9950E+00 3.5980E+00 6.5600E-09 3.2970E+00 2.9960E+00 3.5980E+00 6.7200E-09 3.2970E+00 2.9960E+00 3.5980E+00 6.8800E-09 3.2975E+00 2.9960E+00 3.5980E+00 7.0400E-09 3.2980E+00 2.9960E+00 3.5980E+00 7.2000E-09 3.2980E+00 2.9960E+00 3.5987E+00 7.3600E-09 3.2980E+00 2.9965E+00 3.5990E+00 7.5200E-09 3.2980E+00 2.9970E+00 3.5990E+00 7.6800E-09 3.2980E+00 2.9970E+00 3.5990E+00 7.8400E-09 3.2980E+00 2.9970E+00 3.5990E+00 8.0000E-09 3.2980E+00 2.9970E+00 3.5990E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 1.6000E-10 3.3057E+00 3.0010E+00 3.6123E+00 3.2000E-10 3.3200E+00 3.0080E+00 3.6300E+00 4.8000E-10 3.3245E+00 3.0140E+00 3.6480E+00 6.4000E-10 3.3393E+00 3.0183E+00 3.5423E+00 8.0000E-10 3.2980E+00 3.0275E+00 3.2765E+00 9.6000E-10 3.2110E+00 3.0365E+00 2.9225E+00 1.1200E-09 3.1015E+00 3.0255E+00 2.5605E+00 1.2800E-09 2.9810E+00 2.9990E+00 2.3540E+00 1.4400E-09 2.8043E+00 2.9577E+00 2.1820E+00 1.6000E-09 2.5775E+00 2.8990E+00 2.0030E+00 1.7600E-09 2.4420E+00 2.8550E+00 1.9300E+00 1.9200E-09 2.3465E+00 2.8010E+00 1.8705E+00 2.0800E-09 2.2513E+00 2.7097E+00 1.7760E+00 2.2400E-09 2.1675E+00 2.6020E+00 1.7005E+00 2.4000E-09 2.1180E+00 2.5330E+00 1.6570E+00 2.5600E-09 2.0580E+00 2.4527E+00 1.6023E+00 2.7200E-09 1.9835E+00 2.3750E+00 1.5360E+00 2.8800E-09 1.9350E+00 2.3300E+00 1.4970E+00 3.0400E-09 1.8660E+00 2.2870E+00 1.4470E+00 3.2000E-09 1.7805E+00 2.2390E+00 1.3855E+00 3.3600E-09 1.7300E+00 2.2070E+00 1.3540E+00 3.5200E-09 1.6627E+00 2.1567E+00 1.3143E+00 3.6800E-09 1.6010E+00 2.1060E+00 1.2760E+00 3.8400E-09 1.5450E+00 2.0480E+00 1.2490E+00 4.0000E-09 1.4780E+00 1.9730E+00 1.2165E+00 4.1600E-09 1.4430E+00 1.9280E+00 1.2020E+00 4.3200E-09 1.3960E+00 1.8680E+00 1.1870E+00 4.4800E-09 1.3455E+00 1.7940E+00 1.1695E+00 4.6400E-09 1.3190E+00 1.7540E+00 1.1620E+00 4.8000E-09 1.2847E+00 1.7010E+00 1.1510E+00 4.9600E-09 1.2510E+00 1.6385E+00 1.1400E+00 5.1200E-09 1.2320E+00 1.6030E+00 1.1350E+00 5.2800E-09 1.2110E+00 1.5573E+00 1.1273E+00 5.4400E-09 1.1910E+00 1.5045E+00 1.1200E+00 5.6000E-09 1.1780E+00 1.4730E+00 1.1160E+00 5.7600E-09 1.1673E+00 1.4343E+00 1.1107E+00 5.9200E-09 1.1540E+00 1.3900E+00 1.1050E+00 6.0800E-09 1.1470E+00 1.3640E+00 1.1020E+00 6.2400E-09 1.1390E+00 1.3343E+00 1.0980E+00 6.4000E-09 1.1285E+00 1.3000E+00 1.0935E+00 6.5600E-09 1.1240E+00 1.2810E+00 1.0910E+00 6.7200E-09 1.1177E+00 1.2590E+00 1.0883E+00 6.8800E-09 1.1105E+00 1.2330E+00 1.0845E+00 7.0400E-09 1.1060E+00 1.2210E+00 1.0830E+00 7.2000E-09 1.1013E+00 1.2050E+00 1.0800E+00 7.3600E-09 1.0955E+00 1.1870E+00 1.0775E+00 7.5200E-09 1.0920E+00 1.1780E+00 1.0760E+00 7.6800E-09 1.0880E+00 1.1663E+00 1.0740E+00 7.8400E-09 1.0840E+00 1.1560E+00 1.0720E+00 8.0000E-09 1.0815E+00 1.1495E+00 1.0705E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.1910E+00 1.8860E+00 2.4740E+00 1.6000E-10 2.1957E+00 1.8873E+00 2.4827E+00 3.2000E-10 2.1970E+00 1.8910E+00 2.4790E+00 4.8000E-10 2.1805E+00 1.8865E+00 2.4410E+00 6.4000E-10 2.1153E+00 1.8617E+00 2.0110E+00 8.0000E-10 1.8645E+00 1.8225E+00 1.0372E+00 9.6000E-10 1.4385E+00 1.7600E+00 3.2625E-01 1.1200E-09 9.1695E-01 1.6495E+00 6.9050E-02 1.2800E-09 5.8860E-01 1.5160E+00 3.5060E-02 1.4400E-09 2.5307E-01 1.2313E+00 2.1207E-02 1.6000E-09 6.5715E-02 8.6995E-01 1.4925E-02 1.7600E-09 4.1290E-02 6.5040E-01 1.1180E-02 1.9200E-09 2.2155E-02 4.3090E-01 8.6285E-03 2.0800E-09 1.8750E-02 2.1803E-01 4.3960E-03 2.2400E-09 1.8485E-02 1.1095E-01 3.0475E-03 2.4000E-09 1.5070E-02 5.7420E-02 3.0310E-03 2.5600E-09 9.5313E-03 3.5780E-02 2.8783E-03 2.7200E-09 5.3130E-03 2.6385E-02 2.6750E-03 2.8800E-09 5.2150E-03 2.2440E-02 2.4990E-03 3.0400E-09 4.9237E-03 1.8087E-02 2.2473E-03 3.2000E-09 3.4055E-03 1.5635E-02 1.9570E-03 3.3600E-09 3.0780E-03 1.4440E-02 1.8040E-03 3.5200E-09 2.9070E-03 1.2230E-02 1.6090E-03 3.6800E-09 2.7370E-03 9.6490E-03 1.4710E-03 3.8400E-09 2.4060E-03 7.3740E-03 1.3670E-03 4.0000E-09 1.9930E-03 5.5270E-03 1.2425E-03 4.1600E-09 1.8720E-03 4.5110E-03 1.1720E-03 4.3200E-09 1.7943E-03 3.7517E-03 1.0803E-03 4.4800E-09 1.6905E-03 3.2495E-03 9.9650E-04 4.6400E-09 1.6110E-03 2.9730E-03 9.5340E-04 4.8000E-09 1.5040E-03 2.7673E-03 8.9660E-04 4.9600E-09 1.3910E-03 2.5090E-03 8.2650E-04 5.1200E-09 1.3310E-03 2.3380E-03 7.8450E-04 5.2800E-09 1.2570E-03 2.1040E-03 7.4973E-04 5.4400E-09 1.2010E-03 1.8740E-03 7.1540E-04 5.6000E-09 1.1720E-03 1.8240E-03 6.9010E-04 5.7600E-09 1.1150E-03 1.7543E-03 6.4310E-04 5.9200E-09 1.0220E-03 1.6330E-03 5.8905E-04 6.0800E-09 9.6600E-04 1.5490E-03 5.7780E-04 6.2400E-09 9.5483E-04 1.4560E-03 5.6943E-04 6.4000E-09 9.4090E-04 1.4005E-03 5.4360E-04 6.5600E-09 9.0500E-04 1.3730E-03 5.1390E-04 6.7200E-09 8.3893E-04 1.3177E-03 4.7717E-04 6.8800E-09 7.7310E-04 1.2355E-03 4.5985E-04 7.0400E-09 7.7370E-04 1.1910E-03 4.5670E-04 7.2000E-09 7.7460E-04 1.1597E-03 4.4303E-04 7.3600E-09 7.3265E-04 1.1200E-03 4.0425E-04 7.5200E-09 6.9020E-04 1.0860E-03 3.7950E-04 7.6800E-09 6.4517E-04 1.0360E-03 3.7303E-04 7.8400E-09 6.4590E-04 9.9230E-04 3.7580E-04 8.0000E-09 6.5495E-04 9.9620E-04 3.7785E-04 | | End [Model] data_o | | End [Component] lcx2244 | [End]