|******************************************************************************* | Fairchild Semiconductor Corporation | CMOS 16-Bit LCX | Universal Bus Transceiver | IBIS Model of LCX16652 | TSSOP (MTD) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] lcx16652mtd_300.ibs [File Rev] 3.2 [Date] January 27 '98 [Source] SPICE-to-IBIS translation | (Bench correlated model, bulk resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, loan, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: LCX16652MTD |******************************************************************************* | [Component] 74LCX166526MTD [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 2.58n 1.72n 5.4n C_pkg .15p .1p .32p | |******************************************************************************* | Package parameters for TSSOP (MTD) 56 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OEAB1 cntrl NA 5.35n 0.32p 2 CPAB1 cntrl NA 4.74n 0.31p 3 SAB1 cntrl NA 4.16n 0.20p 4 GND GND NA 3.57n 0.15p 5 A0 data_o NA 3.06n 0.15p 6 A1 data_o NA 2.62n 0.12p 7 VCC POWER NA 2.23n 0.10p 8 A2 data_o NA 1.76n 0.10p 9 A3 data_o NA 1.65n 0.10p 10 A4 data_o NA 1.59n 0.10p 11 GND GND NA 1.54n 0.10p 12 A5 data_o NA 1.49n 0.10p 13 A6 data_o NA 1.44n 0.10p 14 A7 data_o NA 1.37n 0.10p 15 A8 data_o NA 1.37n 0.10p 16 A9 data_o NA 1.44n 0.10p 17 A10 data_o NA 1.49n 0.10p 18 GND GND NA 1.54n 0.10p 19 A11 data_o NA 1.59n 0.10p 20 A12 data_o NA 1.65n 0.10p 21 A13 data_o NA 1.76n 0.10p 22 VCC POWER NA 2.23n 0.10p 23 A14 data_o NA 2.62n 0.12p 24 A15 data_o NA 3.06n 0.15p 25 GND GND NA 3.57n 0.15p 26 SAB2 cntrl NA 4.16n 0.20p 27 CPAB2 cntrl NA 4.74n 0.31p 28 OEAB2 cntrl NA 5.35n 0.32p 29 OEBA2 GND NA 5.35n 0.32p 30 CLKBA2 cntrl NA 4.74n 0.31p 31 SBA2 data_o NA 4.16n 0.20p 32 GND GND NA 3.57n 0.15p 33 B15 data_o NA 3.06n 0.15p 34 B14 data_o NA 2.62n 0.12p 35 Vcc POWER NA 2.23n 0.10p 36 B13 data_o NA 1.76n 0.10p 37 B12 data_o NA 1.65n 0.10p 38 B11 data_o NA 1.59n 0.10p 39 GND GND NA 1.54n 0.10p 40 B10 data_o NA 1.49n 0.10p 41 B9 data_o NA 1.44n 0.10p 42 B8 data_o NA 1.37n 0.10p 43 B7 data_o NA 1.37n 0.10p 44 B6 data_o NA 1.44n 0.10p 45 B5 data_o NA 1.49n 0.10p 46 GND GND NA 1.54n 0.10p 47 B4 data_o NA 1.59n 0.10p 48 B3 data_o NA 1.65n 0.10p 49 B2 data_o NA 1.76n 0.10p 50 VCC POWER NA 2.23n 0.10p 51 B1 data_o NA 2.62n 0.12p 52 B0 data_o NA 3.06n 0.15p 53 GND GND NA 3.57n 0.15p 54 SBA1 cntrl NA 4.16n 0.20p 55 CLKBA1 cntrl NA 4.74n 0.31p 56 OEBA1 cntrl NA 5.35n 0.32p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 6.8000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.3040E-01 -7.4690E-01 -7.1260E-01 -3.2000 -7.0000E-01 -7.1650E-01 -6.8210E-01 -3.1000 -6.6960E-01 -6.8620E-01 -6.5170E-01 -3.0000 -6.3920E-01 -6.5590E-01 -6.2120E-01 -2.9000 -6.0880E-01 -6.2560E-01 -5.9080E-01 -2.8000 -5.7850E-01 -5.9540E-01 -5.6040E-01 -2.7000 -5.4820E-01 -5.6510E-01 -5.3000E-01 -2.6000 -5.1790E-01 -5.3490E-01 -4.9970E-01 -2.5000 -4.8760E-01 -5.0470E-01 -4.6930E-01 -2.4000 -4.5740E-01 -4.7460E-01 -4.3900E-01 -2.3000 -4.2720E-01 -4.4450E-01 -4.0870E-01 -2.2000 -3.9700E-01 -4.1440E-01 -3.7850E-01 -2.1000 -3.6690E-01 -3.8440E-01 -3.4830E-01 -2.0000 -3.3680E-01 -3.5450E-01 -3.1810E-01 -1.9000 -3.0680E-01 -3.2460E-01 -2.8800E-01 -1.8000 -2.7690E-01 -2.9480E-01 -2.5800E-01 -1.7000 -2.4710E-01 -2.6510E-01 -2.2810E-01 -1.6000 -2.1740E-01 -2.3550E-01 -1.9820E-01 -1.5000 -1.8780E-01 -2.0600E-01 -1.6860E-01 -1.4000 -1.5840E-01 -1.7680E-01 -1.3910E-01 -1.3000 -1.2940E-01 -1.4780E-01 -1.1000E-01 -1.2000 -1.0070E-01 -1.1920E-01 -8.1330E-02 -1.1000 -7.2730E-02 -9.1080E-02 -5.3630E-02 -1.0000 -4.6000E-02 -6.3890E-02 -2.8180E-02 -0.9000 -2.2170E-02 -3.8360E-02 -1.0410E-02 -0.8000 -6.6560E-03 -1.6650E-02 -5.1180E-03 -0.7000 -2.2970E-03 -4.1610E-03 -2.3360E-03 -0.6000 -7.0490E-04 -1.0160E-03 -5.9220E-04 -0.5000 -1.0430E-04 -2.0460E-04 -5.5390E-05 -0.4000 -8.3510E-06 -2.4030E-05 -2.4710E-06 -0.3000 -4.4390E-07 -1.9870E-06 -6.4130E-08 -0.2000 -1.6280E-08 -1.1520E-07 -1.1400E-09 -0.1000 -4.1350E-10 -4.5250E-09 -1.4200E-11 0.0000 2.170e-25 1.376e-22 2.720e-27 0.1000 9.1390E-12 1.5200E-10 3.4260E-13 0.2000 1.0580E-11 1.7370E-10 5.6240E-13 0.3000 1.1300E-11 1.8200E-10 7.7180E-13 0.4000 1.1880E-11 1.8780E-10 9.7970E-13 0.5000 1.2410E-11 1.9260E-10 1.1860E-12 0.6000 1.2920E-11 1.9710E-10 1.3930E-12 0.7000 1.3420E-11 2.0150E-10 1.5990E-12 0.8000 1.3930E-11 2.0580E-10 1.8060E-12 0.9000 1.4430E-11 2.1000E-10 2.0120E-12 1.0000 1.4930E-11 2.1430E-10 2.2200E-12 1.1000 1.5430E-11 2.1850E-10 2.4250E-12 1.2000 1.5930E-11 2.2280E-10 2.6330E-12 1.3000 1.6440E-11 2.2700E-10 2.8390E-12 1.4000 1.6950E-11 2.3130E-10 3.0450E-12 1.5000 1.7460E-11 2.3570E-10 3.2510E-12 1.6000 1.7970E-11 2.4000E-10 3.4590E-12 1.7000 1.8490E-11 2.4440E-10 3.6680E-12 1.8000 1.9010E-11 2.4890E-10 3.8740E-12 1.9000 1.9530E-11 2.5330E-10 4.0800E-12 2.0000 2.0050E-11 2.5780E-10 4.2880E-12 2.1000 2.0580E-11 2.6240E-10 4.4940E-12 2.2000 2.1120E-11 2.6690E-10 4.7040E-12 2.3000 2.1650E-11 2.7160E-10 4.9100E-12 2.4000 2.2190E-11 2.7620E-10 5.1180E-12 2.5000 2.2730E-11 2.8090E-10 5.3260E-12 2.6000 2.3280E-11 2.8570E-10 5.5320E-12 2.7000 2.3840E-11 2.9050E-10 5.7410E-12 2.8000 2.4390E-11 2.9550E-10 5.9470E-12 2.9000 2.4960E-11 3.0040E-10 6.1570E-12 3.0000 2.5530E-11 3.0550E-10 6.3660E-12 3.1000 2.6120E-11 3.1080E-10 6.5730E-12 3.2000 2.6720E-11 3.1610E-10 6.7820E-12 3.3000 2.7320E-11 3.2160E-10 6.9950E-12 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | | End [Model] cntrl | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type I/O Polarity Non-Inverting Enable Active-Low Vinl =8.0000E-01 Vinh =2.0000E+00 Vmeas =1.5000E+00 Cref =5.0000E-11 Rref =5.0000E+02 Vref = 0.000 C_comp 8.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -2.0130E-01 -1.5930E-01 -2.4950E-01 -3.1000 -1.9840E-01 -1.5680E-01 -2.4640E-01 -2.9000 -1.9510E-01 -1.5330E-01 -2.4310E-01 -2.7000 -1.9070E-01 -1.4920E-01 -2.3910E-01 -2.5000 -1.8540E-01 -1.4440E-01 -2.3360E-01 -2.3000 -1.7920E-01 -1.3890E-01 -2.2680E-01 -2.1000 -1.7200E-01 -1.3270E-01 -2.1850E-01 -1.9000 -1.6360E-01 -1.2570E-01 -2.0870E-01 -1.7000 -1.5400E-01 -1.1780E-01 -1.9730E-01 -1.5000 -1.4320E-01 -1.0890E-01 -1.8420E-01 -1.0000 -1.0908E-01 -8.1640E-02 -1.4238E-01 -0.9000 -1.0086E-01 -7.5130E-02 -1.3258E-01 -0.8000 -9.3080E-02 -6.8640E-02 -1.2295E-01 -0.7000 -8.5353E-02 -6.3056E-02 -1.1123E-01 -0.6000 -7.5133E-02 -5.6596E-02 -9.7798E-02 -0.5000 -6.3552E-02 -4.7990E-02 -8.2737E-02 -0.4000 -5.1213E-02 -3.8579E-02 -6.6835E-02 -0.3000 -3.8609E-02 -2.8936E-02 -5.0570E-02 -0.2000 -2.5860E-02 -1.9250E-02 -3.4000E-02 -0.1000 -1.2980E-02 -9.5900E-03 -1.7140E-02 0.0000 7.5000E-13 6.0000E-14 9.0000E-13 0.1000 1.2660E-02 9.2310E-03 1.6900E-02 0.2000 2.4610E-02 1.7860E-02 3.3010E-02 0.3000 3.5850E-02 2.5900E-02 4.8330E-02 0.4000 4.6390E-02 3.3350E-02 6.2840E-02 0.5000 5.6220E-02 4.0220E-02 7.6520E-02 0.6000 6.5340E-02 4.6520E-02 8.9360E-02 0.7000 7.3760E-02 5.2260E-02 1.0140E-01 0.8000 8.1490E-02 5.7450E-02 1.1250E-01 0.9000 8.8520E-02 6.2099E-02 1.2270E-01 1.0000 9.4850E-02 6.6209E-02 1.3200E-01 1.1000 1.0050E-01 6.9789E-02 1.4040E-01 1.2000 1.0540E-01 7.2839E-02 1.4780E-01 1.3000 1.0960E-01 7.5389E-02 1.5420E-01 1.4000 1.1310E-01 7.7449E-02 1.5960E-01 1.5000 1.1590E-01 7.9059E-02 1.6380E-01 1.6000 1.1810E-01 8.0289E-02 1.6710E-01 1.7000 1.1970E-01 8.1219E-02 1.6950E-01 1.8000 1.2090E-01 8.1939E-02 1.7140E-01 1.9000 1.2190E-01 8.2499E-02 1.7270E-01 2.0000 1.2270E-01 8.2948E-02 1.7380E-01 2.1000 1.2330E-01 8.3318E-02 1.7470E-01 2.2000 1.2380E-01 8.3628E-02 1.7540E-01 2.3000 1.2420E-01 8.3898E-02 1.7600E-01 2.4000 1.2460E-01 8.4138E-02 1.7650E-01 2.5000 1.2490E-01 8.4348E-02 1.7690E-01 2.6000 1.2520E-01 8.4538E-02 1.7740E-01 2.7000 1.2540E-01 8.4708E-02 1.7770E-01 2.8000 1.2570E-01 8.4878E-02 1.7810E-01 2.9000 1.2590E-01 8.5028E-02 1.7840E-01 3.0000 1.2610E-01 8.5167E-02 1.7870E-01 3.1000 1.2630E-01 8.5307E-02 1.7890E-01 3.2000 1.2650E-01 8.5437E-02 1.7920E-01 3.3000 1.2670E-01 8.5557E-02 1.7950E-01 3.4000 1.2690E-01 8.5680E-02 1.7970E-01 3.5000 1.2710E-01 8.5820E-02 1.7990E-01 3.6000 1.2730E-01 8.5980E-02 1.8020E-01 3.7000 1.2740E-01 8.6160E-02 1.8040E-01 3.8000 1.2760E-01 8.6420E-02 1.8060E-01 3.9000 1.2780E-01 8.6920E-02 1.8090E-01 4.0000 1.2800E-01 8.7660E-02 1.8110E-01 4.1000 1.2830E-01 8.8510E-02 1.8130E-01 4.2000 1.2880E-01 8.9400E-02 1.8160E-01 4.3000 1.2980E-01 9.0300E-02 1.8190E-01 4.5000 1.3250E-01 9.2000E-02 1.8280E-01 4.7000 1.3550E-01 9.3480E-02 1.8600E-01 4.9000 1.3850E-01 9.4780E-02 1.9110E-01 5.1000 1.4130E-01 9.6130E-02 1.9670E-01 5.3000 1.4400E-01 9.7770E-02 2.0240E-01 5.5000 1.4700E-01 9.9750E-02 2.0820E-01 5.7000 1.5060E-01 1.0200E-01 2.1420E-01 5.9000 1.5520E-01 1.0430E-01 2.2070E-01 6.1000 1.6060E-01 1.0450E-01 2.2850E-01 6.6000 1.7260E-01 1.1370E-01 2.5480E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 2.3229E-01 1.8029E-01 2.9739E-01 -3.1000 2.4719E-01 1.7589E-01 3.2859E-01 -2.9000 2.4029E-01 1.8179E-01 3.1719E-01 -2.7000 2.2779E-01 1.7319E-01 3.0089E-01 -2.5000 2.1339E-01 1.6219E-01 2.8249E-01 -2.3000 1.9769E-01 1.5000E-01 2.6209E-01 -2.1000 1.8050E-01 1.3700E-01 2.3940E-01 -1.9000 1.6230E-01 1.2280E-01 2.1620E-01 -1.7000 1.4430E-01 1.0860E-01 1.9300E-01 -1.5000 1.2630E-01 9.4536E-02 1.6970E-01 -1.0000 8.2486E-02 6.0776E-02 1.1210E-01 -0.9000 7.3946E-02 5.4277E-02 1.0090E-01 -0.8000 6.5496E-02 4.7887E-02 8.9666E-02 -0.7000 5.7107E-02 4.1597E-02 7.8416E-02 -0.6000 4.8697E-02 3.5367E-02 6.7136E-02 -0.5000 4.0307E-02 2.9177E-02 5.5867E-02 -0.4000 3.1997E-02 2.3047E-02 4.4607E-02 -0.3000 2.3787E-02 1.7027E-02 3.3377E-02 -0.2000 1.5707E-02 1.1157E-02 2.2187E-02 -0.1000 7.7652E-03 5.4753E-03 1.1057E-02 0.0000 0.000 0.000 3.0000E-09 0.1000 -7.5260E-03 -5.2380E-03 -1.0850E-02 0.2000 -1.4770E-02 -1.0240E-02 -2.1370E-02 0.3000 -2.1730E-02 -1.5000E-02 -3.1560E-02 0.4000 -2.8390E-02 -1.9510E-02 -4.1410E-02 0.5000 -3.4750E-02 -2.3770E-02 -5.0900E-02 0.6000 -4.0820E-02 -2.7790E-02 -6.0040E-02 0.7000 -4.6570E-02 -3.1550E-02 -6.8800E-02 0.8000 -5.2010E-02 -3.5060E-02 -7.7190E-02 0.9000 -5.7140E-02 -3.8310E-02 -8.5190E-02 1.0000 -6.1950E-02 -4.1290E-02 -9.2800E-02 1.1000 -6.6430E-02 -4.4020E-02 -1.0000E-01 1.2000 -7.0580E-02 -4.6490E-02 -1.0680E-01 1.3000 -7.4390E-02 -4.8680E-02 -1.1310E-01 1.4000 -7.7870E-02 -5.0610E-02 -1.1910E-01 1.5000 -8.1010E-02 -5.2280E-02 -1.2460E-01 1.6000 -8.3800E-02 -5.3680E-02 -1.2960E-01 1.7000 -8.6250E-02 -5.4820E-02 -1.3420E-01 1.8000 -8.8350E-02 -5.5720E-02 -1.3840E-01 1.9000 -9.0120E-02 -5.6400E-02 -1.4200E-01 2.0000 -9.1580E-02 -5.6910E-02 -1.4530E-01 2.1000 -9.2750E-02 -5.7290E-02 -1.4810E-01 2.2000 -9.3690E-02 -5.7600E-02 -1.5050E-01 2.3000 -9.4470E-02 -5.7870E-02 -1.5250E-01 2.4000 -9.5150E-02 -5.8110E-02 -1.5430E-01 2.5000 -9.5750E-02 -5.8330E-02 -1.5580E-01 2.6000 -9.6300E-02 -5.8540E-02 -1.5720E-01 2.7000 -9.6820E-02 -5.8750E-02 -1.5850E-01 2.8000 -9.7320E-02 -5.8950E-02 -1.5960E-01 2.9000 -9.7790E-02 -5.9140E-02 -1.6070E-01 3.0000 -9.8250E-02 -5.9330E-02 -1.6160E-01 3.1000 -9.8680E-02 -5.9510E-02 -1.6250E-01 3.2000 -9.9110E-02 -5.9690E-02 -1.6340E-01 3.3000 -9.9510E-02 -5.9870E-02 -1.6410E-01 3.4000 -9.9910E-02 -6.0090E-02 -1.6490E-01 3.5000 -1.0030E-01 -6.0650E-02 -1.6560E-01 3.6000 -1.0070E-01 -6.2640E-02 -1.6620E-01 3.7000 -1.0100E-01 -6.9860E-02 -1.6680E-01 3.8000 -1.0160E-01 -8.8870E-02 -1.6740E-01 3.9000 -1.0320E-01 -1.1540E-01 -1.6800E-01 4.0000 -1.0720E-01 -1.4540E-01 -1.6850E-01 4.1000 -1.1780E-01 -1.7720E-01 -1.6920E-01 4.2000 -1.4160E-01 -2.1030E-01 -1.7080E-01 4.3000 -1.7190E-01 -2.4420E-01 -1.7510E-01 4.5000 -2.3970E-01 -3.1420E-01 -1.9660E-01 4.7000 -3.1210E-01 -3.8620E-01 -2.6070E-01 4.9000 -3.8720E-01 -4.5960E-01 -3.3590E-01 5.1000 -4.6420E-01 -5.3440E-01 -4.1490E-01 5.3000 -5.4250E-01 -6.1010E-01 -4.9610E-01 5.5000 -6.2190E-01 -6.8660E-01 -5.7880E-01 5.7000 -7.0220E-01 -7.6380E-01 -6.6250E-01 5.9000 -7.8310E-01 -8.4170E-01 -7.4700E-01 6.1000 -8.6470E-01 -9.2010E-01 -8.3210E-01 6.6000 -1.0700E+00 -1.1170E+00 -1.0460E+00 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -9.6170E-01 -9.3470E-01 -9.9750E-01 -3.2000 -9.2060E-01 -8.9540E-01 -9.5450E-01 -3.1000 -8.7960E-01 -8.5620E-01 -9.1160E-01 -3.0000 -8.3860E-01 -8.1710E-01 -8.6870E-01 -2.9000 -7.9780E-01 -7.7810E-01 -8.2590E-01 -2.8000 -7.5710E-01 -7.3920E-01 -7.8320E-01 -2.7000 -7.1650E-01 -7.0050E-01 -7.4060E-01 -2.6000 -6.7600E-01 -6.6190E-01 -6.9800E-01 -2.5000 -6.3570E-01 -6.2350E-01 -6.5560E-01 -2.4000 -5.9550E-01 -5.8530E-01 -6.1330E-01 -2.3000 -5.5550E-01 -5.4720E-01 -5.7110E-01 -2.2000 -5.1570E-01 -5.0940E-01 -5.2910E-01 -2.1000 -4.7610E-01 -4.7180E-01 -4.8720E-01 -2.0000 -4.3680E-01 -4.3440E-01 -4.4550E-01 -1.9000 -3.9770E-01 -3.9730E-01 -4.0410E-01 -1.8000 -3.5900E-01 -3.6060E-01 -3.6300E-01 -1.7000 -3.2060E-01 -3.2410E-01 -3.2210E-01 -1.6000 -2.8250E-01 -2.8810E-01 -2.8160E-01 -1.5000 -2.4500E-01 -2.5240E-01 -2.4160E-01 -1.4000 -2.0800E-01 -2.1730E-01 -2.0210E-01 -1.3000 -1.7160E-01 -1.8280E-01 -1.6330E-01 -1.2000 -1.3610E-01 -1.4890E-01 -1.2550E-01 -1.1000 -1.0170E-01 -1.1600E-01 -8.8910E-02 -1.0000 -6.8920E-02 -8.4360E-02 -5.4620E-02 -0.9000 -3.8940E-02 -5.4570E-02 -2.5720E-02 -0.8000 -1.5420E-02 -2.8170E-02 -1.1450E-02 -0.7000 -5.1070E-03 -9.3140E-03 -5.0720E-03 -0.6000 -1.5070E-03 -2.2640E-03 -1.2420E-03 -0.5000 -2.1810E-04 -4.3980E-04 -1.1330E-04 -0.4000 -1.7350E-05 -5.1100E-05 -5.0310E-06 -0.3000 -9.2160E-07 -4.2150E-06 -1.3050E-07 -0.2000 -3.3830E-08 -2.4430E-07 -2.3710E-09 -0.1000 -9.0350E-10 -9.6490E-09 -7.8550E-11 0.0000 -4.3660E-11 -5.3850E-11 -4.7700E-11 0.1000 -2.2690E-11 3.4200E-10 -4.5030E-11 0.2000 -1.4890E-11 2.1080E-09 -4.2620E-11 0.3000 1.2780E-10 2.3350E-08 -4.0220E-11 0.4000 5.6190E-09 8.3660E-08 -3.6450E-11 0.5000 4.9680E-08 1.6300E-07 1.6370E-10 0.6000 1.2580E-07 2.4980E-07 1.4280E-08 0.7000 2.1240E-07 3.4030E-07 7.9760E-08 0.8000 3.0320E-07 4.3290E-07 1.6510E-07 0.9000 3.9640E-07 5.2680E-07 2.5630E-07 1.0000 4.9090E-07 6.2170E-07 3.5010E-07 1.1000 5.8630E-07 7.1730E-07 4.4520E-07 1.2000 6.8240E-07 8.1350E-07 5.4130E-07 1.3000 7.7900E-07 9.1000E-07 6.3800E-07 1.4000 8.7600E-07 1.0070E-06 7.3520E-07 1.5000 9.7330E-07 1.1040E-06 8.3270E-07 1.6000 1.0710E-06 1.2010E-06 9.3040E-07 1.7000 1.1690E-06 1.2990E-06 1.0280E-06 1.8000 1.2670E-06 1.3970E-06 1.1270E-06 1.9000 1.3650E-06 1.4950E-06 1.2250E-06 2.0000 1.4630E-06 1.5930E-06 1.3230E-06 2.1000 1.5610E-06 1.6910E-06 1.4220E-06 2.2000 1.6600E-06 1.7890E-06 1.5210E-06 2.3000 1.7580E-06 1.8880E-06 1.6190E-06 2.4000 1.8570E-06 1.9860E-06 1.7180E-06 2.5000 1.9550E-06 2.0850E-06 1.8170E-06 2.6000 2.0540E-06 2.1830E-06 1.9160E-06 2.7000 2.1530E-06 2.2820E-06 2.0150E-06 2.8000 2.2520E-06 2.3810E-06 2.1140E-06 2.9000 2.3510E-06 2.4790E-06 2.2130E-06 3.0000 2.4500E-06 2.5780E-06 2.3120E-06 3.1000 2.5490E-06 2.6770E-06 2.4110E-06 3.2000 2.6480E-06 2.7760E-06 2.5110E-06 3.3000 2.7470E-06 2.8750E-06 2.6100E-06 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | [Ramp] | variable typ min max dV/dt_r 1.6476/0.5340n 1.3596/0.7707n 1.9098/0.3217n dV/dt_f 1.7692/0.6312n 1.5132/0.9388n 1.9925/0.4784n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 -1.3275E-06 7.9150E-07 -5.4200E-06 1.2000E-10 3.8300E-06 -9.3130E-06 5.3175E-05 2.4000E-10 4.8710E-05 1.4134E-05 -2.9110E-04 3.6000E-10 -1.7252E-04 4.4150E-05 2.7350E-05 4.8000E-10 -5.8890E-04 -3.4350E-06 3.0240E-03 6.0000E-10 3.7740E-04 -1.4145E-04 -3.7395E-02 7.2000E-10 4.3120E-03 -4.1490E-04 -2.7965E-02 8.4000E-10 -2.1805E-03 -5.8390E-04 1.4062E-01 9.6000E-10 -3.0145E-02 1.8305E-04 7.4780E-01 1.0800E-09 -5.5315E-02 1.7670E-03 1.6175E+00 1.2000E-09 -4.8985E-02 1.4260E-03 2.2885E+00 1.3200E-09 5.0290E-02 5.8680E-04 2.7105E+00 1.4400E-09 3.6285E-01 -4.1930E-03 2.8850E+00 1.5600E-09 8.3270E-01 -1.8845E-02 2.9815E+00 1.6800E-09 1.3055E+00 -3.9060E-02 3.0230E+00 1.8000E-09 1.6995E+00 -5.6410E-02 3.0640E+00 1.9200E-09 2.0430E+00 -5.6930E-02 3.0885E+00 2.0400E-09 2.2190E+00 -3.1700E-02 3.1065E+00 2.1600E-09 2.3790E+00 9.3440E-02 3.1220E+00 2.2800E-09 2.4750E+00 2.9580E-01 3.1310E+00 2.4000E-09 2.5215E+00 5.5730E-01 3.1395E+00 2.5200E-09 2.5590E+00 8.3290E-01 3.1460E+00 2.6400E-09 2.5955E+00 1.1010E+00 3.1515E+00 2.7600E-09 2.6180E+00 1.3330E+00 3.1570E+00 2.8800E-09 2.6380E+00 1.5130E+00 3.1600E+00 3.0000E-09 2.6550E+00 1.6900E+00 3.1625E+00 3.1200E-09 2.6675E+00 1.8090E+00 3.1655E+00 3.2400E-09 2.6795E+00 1.8935E+00 3.1680E+00 3.3600E-09 2.6880E+00 1.9700E+00 3.1700E+00 3.4800E-09 2.6960E+00 2.0140E+00 3.1715E+00 3.6000E-09 2.7030E+00 2.0555E+00 3.1725E+00 3.7200E-09 2.7085E+00 2.0865E+00 3.1740E+00 3.8400E-09 2.7135E+00 2.1125E+00 3.1750E+00 3.9600E-09 2.7180E+00 2.1365E+00 3.1760E+00 4.0800E-09 2.7210E+00 2.1535E+00 3.1770E+00 4.2000E-09 2.7245E+00 2.1705E+00 3.1775E+00 4.3200E-09 2.7275E+00 2.1840E+00 3.1780E+00 4.4400E-09 2.7300E+00 2.1955E+00 3.1790E+00 4.5600E-09 2.7325E+00 2.2065E+00 3.1795E+00 4.6800E-09 2.7345E+00 2.2150E+00 3.1800E+00 4.8000E-09 2.7360E+00 2.2230E+00 3.1800E+00 4.9200E-09 2.7375E+00 2.2305E+00 3.1810E+00 5.0400E-09 2.7390E+00 2.2365E+00 3.1810E+00 5.1600E-09 2.7400E+00 2.2420E+00 3.1815E+00 5.2800E-09 2.7415E+00 2.2465E+00 3.1820E+00 5.4000E-09 2.7425E+00 2.2510E+00 3.1820E+00 5.5200E-09 2.7435E+00 2.2550E+00 3.1820E+00 5.6400E-09 2.7440E+00 2.2580E+00 3.1830E+00 5.7600E-09 2.7450E+00 2.2615E+00 3.1830E+00 5.8800E-09 2.7460E+00 2.2645E+00 3.1830E+00 6.0000E-09 2.7460E+00 2.2660E+00 3.1830E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3430E-01 4.1560E-01 2.7350E-01 1.2000E-10 3.3425E-01 4.1560E-01 2.7355E-01 2.4000E-10 3.3430E-01 4.1560E-01 2.7320E-01 3.6000E-10 3.3410E-01 4.1565E-01 2.7355E-01 4.8000E-10 3.3360E-01 4.1560E-01 2.7695E-01 6.0000E-10 3.3475E-01 4.1545E-01 2.4755E-01 7.2000E-10 3.3875E-01 4.1520E-01 4.2000E-01 8.4000E-10 3.3320E-01 4.1510E-01 1.4495E+00 9.6000E-10 3.2300E-01 4.1605E-01 2.7295E+00 1.0800E-09 3.6470E-01 4.1785E-01 3.3545E+00 1.2000E-09 7.5450E-01 4.1890E-01 3.5115E+00 1.3200E-09 1.5865E+00 4.1970E-01 3.5480E+00 1.4400E-09 2.4175E+00 4.1950E-01 3.5610E+00 1.5600E-09 2.9300E+00 4.2545E-01 3.5690E+00 1.6800E-09 3.1160E+00 4.4535E-01 3.5745E+00 1.8000E-09 3.2085E+00 5.3580E-01 3.5795E+00 1.9200E-09 3.2395E+00 8.9460E-01 3.5825E+00 2.0400E-09 3.2510E+00 1.3875E+00 3.5855E+00 2.1600E-09 3.2600E+00 1.9285E+00 3.5875E+00 2.2800E-09 3.2685E+00 2.4500E+00 3.5890E+00 2.4000E-09 3.2730E+00 2.7095E+00 3.5905E+00 2.5200E-09 3.2770E+00 2.8265E+00 3.5915E+00 2.6400E-09 3.2805E+00 2.8990E+00 3.5925E+00 2.7600E-09 3.2830E+00 2.9225E+00 3.5935E+00 2.8800E-09 3.2855E+00 2.9375E+00 3.5940E+00 3.0000E-09 3.2870E+00 2.9515E+00 3.5950E+00 3.1200E-09 3.2885E+00 2.9600E+00 3.5950E+00 3.2400E-09 3.2900E+00 2.9650E+00 3.5960E+00 3.3600E-09 3.2910E+00 2.9700E+00 3.5960E+00 3.4800E-09 3.2920E+00 2.9740E+00 3.5960E+00 3.6000E-09 3.2925E+00 2.9780E+00 3.5970E+00 3.7200E-09 3.2930E+00 2.9805E+00 3.5970E+00 3.8400E-09 3.2940E+00 2.9825E+00 3.5970E+00 3.9600E-09 3.2945E+00 2.9845E+00 3.5970E+00 4.0800E-09 3.2950E+00 2.9860E+00 3.5970E+00 4.2000E-09 3.2950E+00 2.9875E+00 3.5975E+00 4.3200E-09 3.2955E+00 2.9890E+00 3.5980E+00 4.4400E-09 3.2960E+00 2.9900E+00 3.5980E+00 4.5600E-09 3.2960E+00 2.9910E+00 3.5980E+00 4.6800E-09 3.2960E+00 2.9915E+00 3.5980E+00 4.8000E-09 3.2970E+00 2.9925E+00 3.5980E+00 4.9200E-09 3.2970E+00 2.9930E+00 3.5980E+00 5.0400E-09 3.2970E+00 2.9935E+00 3.5980E+00 5.1600E-09 3.2970E+00 2.9940E+00 3.5980E+00 5.2800E-09 3.2970E+00 2.9945E+00 3.5980E+00 5.4000E-09 3.2970E+00 2.9950E+00 3.5980E+00 5.5200E-09 3.2970E+00 2.9950E+00 3.5980E+00 5.6400E-09 3.2975E+00 2.9955E+00 3.5980E+00 5.7600E-09 3.2980E+00 2.9960E+00 3.5980E+00 5.8800E-09 3.2980E+00 2.9960E+00 3.5990E+00 6.0000E-09 3.2980E+00 2.9960E+00 3.5990E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0000E+00 3.6000E+00 1.2000E-10 3.2995E+00 3.0000E+00 3.5990E+00 2.4000E-10 3.2990E+00 2.9990E+00 3.6000E+00 3.6000E-10 3.2995E+00 2.9990E+00 3.6130E+00 4.8000E-10 3.3015E+00 2.9990E+00 3.6310E+00 6.0000E-10 3.3105E+00 3.0000E+00 3.6385E+00 7.2000E-10 3.3215E+00 3.0000E+00 3.6435E+00 8.4000E-10 3.3265E+00 3.0015E+00 3.5965E+00 9.6000E-10 3.3285E+00 3.0060E+00 3.5040E+00 1.0800E-09 3.3395E+00 3.0110E+00 3.3165E+00 1.2000E-09 3.3455E+00 3.0160E+00 2.9535E+00 1.3200E-09 3.3125E+00 3.0190E+00 2.3970E+00 1.4400E-09 3.2680E+00 3.0190E+00 1.8155E+00 1.5600E-09 3.1820E+00 3.0195E+00 1.3400E+00 1.6800E-09 3.0460E+00 3.0255E+00 9.5235E-01 1.8000E-09 2.8620E+00 3.0380E+00 6.0855E-01 1.9200E-09 2.5875E+00 3.0425E+00 4.9780E-01 2.0400E-09 2.3080E+00 3.0310E+00 4.5550E-01 2.1600E-09 1.9400E+00 3.0040E+00 4.1980E-01 2.2800E-09 1.5470E+00 2.9760E+00 3.9040E-01 2.4000E-09 1.1745E+00 2.9160E+00 3.7600E-01 2.5200E-09 9.0650E-01 2.8405E+00 3.6170E-01 2.6400E-09 7.5795E-01 2.7545E+00 3.5030E-01 2.7600E-09 6.2135E-01 2.6305E+00 3.3975E-01 2.8800E-09 5.4615E-01 2.5055E+00 3.3070E-01 3.0000E-09 5.1825E-01 2.3475E+00 3.2500E-01 3.1200E-09 4.9555E-01 2.1735E+00 3.1940E-01 3.2400E-09 4.7330E-01 1.9880E+00 3.1450E-01 3.3600E-09 4.5795E-01 1.7610E+00 3.0980E-01 3.4800E-09 4.4455E-01 1.5320E+00 3.0575E-01 3.6000E-09 4.3240E-01 1.3300E+00 3.0315E-01 3.7200E-09 4.2295E-01 1.1420E+00 3.0055E-01 3.8400E-09 4.1355E-01 9.7100E-01 2.9800E-01 3.9600E-09 4.0645E-01 8.6440E-01 2.9555E-01 4.0800E-09 3.9985E-01 7.6080E-01 2.9335E-01 4.2000E-09 3.9385E-01 6.9870E-01 2.9195E-01 4.3200E-09 3.8885E-01 6.5715E-01 2.9055E-01 4.4400E-09 3.8380E-01 6.1950E-01 2.8910E-01 4.5600E-09 3.7975E-01 5.9590E-01 2.8765E-01 4.6800E-09 3.7595E-01 5.7300E-01 2.8635E-01 4.8000E-09 3.7235E-01 5.5630E-01 2.8550E-01 4.9200E-09 3.6910E-01 5.4280E-01 2.8470E-01 5.0400E-09 3.6590E-01 5.3020E-01 2.8375E-01 5.1600E-09 3.6345E-01 5.2130E-01 2.8285E-01 5.2800E-09 3.6125E-01 5.1255E-01 2.8205E-01 5.4000E-09 3.5920E-01 5.0525E-01 2.8150E-01 5.5200E-09 3.5725E-01 4.9855E-01 2.8095E-01 5.6400E-09 3.5535E-01 4.9225E-01 2.8035E-01 5.7600E-09 3.5385E-01 4.8700E-01 2.7975E-01 5.8800E-09 3.5245E-01 4.8180E-01 2.7930E-01 6.0000E-09 3.5140E-01 4.7800E-01 2.7910E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.7650E+00 2.3170E+00 3.1880E+00 1.2000E-10 2.7650E+00 2.3170E+00 3.1880E+00 2.4000E-10 2.7650E+00 2.3170E+00 3.1885E+00 3.6000E-10 2.7655E+00 2.3170E+00 3.1995E+00 4.8000E-10 2.7665E+00 2.3170E+00 3.2030E+00 6.0000E-10 2.7725E+00 2.3175E+00 3.1800E+00 7.2000E-10 2.7710E+00 2.3180E+00 3.1175E+00 8.4000E-10 2.7560E+00 2.3180E+00 2.8465E+00 9.6000E-10 2.7290E+00 2.3190E+00 2.3855E+00 1.0800E-09 2.6995E+00 2.3150E+00 1.6190E+00 1.2000E-09 2.6295E+00 2.3070E+00 8.1660E-01 1.3200E-09 2.4380E+00 2.2960E+00 2.4865E-01 1.4400E-09 2.1925E+00 2.2745E+00 5.7545E-02 1.5600E-09 1.8020E+00 2.2505E+00 2.3885E-02 1.6800E-09 1.3105E+00 2.2260E+00 1.8770E-02 1.8000E-09 8.2500E-01 2.1940E+00 1.5250E-02 1.9200E-09 4.8610E-01 2.1265E+00 1.2620E-02 2.0400E-09 2.0965E-01 2.0110E+00 1.0540E-02 2.1600E-09 1.0308E-01 1.8285E+00 8.6830E-03 2.2800E-09 6.4145E-02 1.6435E+00 7.7445E-03 2.4000E-09 3.3900E-02 1.3925E+00 6.8870E-03 2.5200E-09 2.4660E-02 1.1095E+00 5.8695E-03 2.6400E-09 1.7455E-02 8.3165E-01 4.7525E-03 2.7600E-09 1.3440E-02 5.6455E-01 3.7880E-03 2.8800E-09 1.1510E-02 3.9570E-01 3.4440E-03 3.0000E-09 9.8345E-03 2.4860E-01 3.1545E-03 3.1200E-09 9.2380E-03 1.4765E-01 2.7615E-03 3.2400E-09 8.7435E-03 1.1560E-01 2.3035E-03 3.3600E-09 7.9715E-03 9.1640E-02 1.9290E-03 3.4800E-09 7.0190E-03 6.8095E-02 1.8965E-03 3.6000E-09 6.1850E-03 5.2480E-02 1.8945E-03 3.7200E-09 5.8500E-03 4.0800E-02 1.7235E-03 3.8400E-09 5.5630E-03 3.0250E-02 1.4480E-03 3.9600E-09 5.1115E-03 2.3700E-02 1.2325E-03 4.0800E-09 4.5520E-03 1.7380E-02 1.2630E-03 4.2000E-09 4.0120E-03 1.3760E-02 1.3150E-03 4.3200E-09 3.5510E-03 1.1480E-02 1.2115E-03 4.4400E-09 3.0980E-03 9.5355E-03 1.0121E-03 4.5600E-09 2.7210E-03 8.7765E-03 8.5995E-04 4.6800E-09 2.3940E-03 8.0820E-03 9.0140E-04 4.8000E-09 2.0975E-03 7.5790E-03 9.5985E-04 4.9200E-09 1.9305E-03 7.1710E-03 8.8760E-04 5.0400E-09 1.7760E-03 6.7660E-03 7.3450E-04 5.1600E-09 1.6160E-03 6.3680E-03 6.1950E-04 5.2800E-09 1.4530E-03 5.9705E-03 6.6035E-04 5.4000E-09 1.3050E-03 5.6430E-03 7.1490E-04 5.5200E-09 1.2195E-03 5.3500E-03 6.6175E-04 5.6400E-09 1.1400E-03 5.0625E-03 5.4205E-04 5.7600E-09 1.0530E-03 4.7955E-03 4.5745E-04 5.8800E-09 9.6135E-04 4.5295E-03 5.1640E-04 6.0000E-09 8.9250E-04 4.3470E-03 5.7000E-04 | | End [Model] data_o | | End [Component] LCX16652 | [End]