|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of LCX16374MTD | Low Voltage 16-Bit D-Type Flip-Flop | with 5V Tolerant Inputs/Outputs | TSSOP 48-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx16374mtd_300.ibs | [File Rev] 4.0 | [Date] 23-Apr-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2001 Fairchild Semiconductor Corp | [Component] 74LCX16374MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1 cntrl 140m 3.57n 0.2p 2 o0 data_o 130m 3.34n 0.15p 3 o1 data_o 130m 3.06n 0.15p 4 gnd GND 130m 2.62n 0.12p 5 o2 data_o 120m 2.23n 0.1p 6 o3 data_o 120m 1.76n 0.1p 7 vcc POWER 110m 1.65n 0.1p 8 o4 data_o 100m 1.59n 0.1p 9 o5 data_o 100m 1.54n 0.1p 10 gnd GND 100m 1.49n 0.1p 11 o6 data_o 100m 1.44n 0.1p 12 o7 data_o 100m 1.37n 0.1p 13 o8 data_o 100m 1.37n 0.1p 14 o9 data_o 100m 1.44n 0.1p 15 gnd GND 100m 1.49n 0.1p 16 o10 data_o 100m 1.54n 0.1p 17 o11 data_o 100m 1.59n 0.1p 18 vcc POWER 110m 1.65n 0.1p 19 o12 data_o 120m 1.76n 0.1p 20 o13 data_o 120m 2.23n 0.1p 21 gnd GND 130m 2.62n 0.12p 22 o14 data_o 130m 3.06n 0.15p 23 o15 data_o 130m 3.34n 0.15p 24 oe4 cntrl 140m 3.57n 0.2p 25 oe3 cntrl 140m 3.57n 0.2p 26 i15 data_i 130m 3.34n 0.25p 27 i14 data_i 130m 3.06n 0.15p 28 gnd GND 130m 2.62n 0.12p 29 i13 data_i 120m 2.23n 0.1p 30 i12 data_i 120m 1.76n 0.1p 31 vcc POWER 110m 1.65n 0.1p 32 i11 data_i 100m 1.59n 0.1p 33 i10 data_i 100m 1.54n 0.1p 34 gnd GND 100m 1.49n 0.1p 35 i9 data_i 100m 1.44n 0.1p 36 i8 data_i 100m 1.37n 0.1p 37 i7 data_i 100m 1.37n 0.1p 38 i6 data_i 100m 1.44n 0.1p 39 gnd GND 100m 1.49n 0.1p 40 i5 data_i 100m 1.59n 0.1p 41 i4 data_i 100m 1.59n 0.1p 42 vcc POWER 110m 1.65n 0.1p 43 i3 data_i 120m 1.76n 0.1p 44 i2 data_i 120m 2.23n 0.1p 45 gnd GND 130m 2.62n 0.12p 46 i1 data_i 130m 3.06n 0.15p 47 i0 data_i 130m 3.34n 0.25p 48 oe2 cntrl 140m 3.57n 0.2p | [Model] data_i Model_type Input Polarity Non-Inverting Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -1.737060E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.662410E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.587787E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.513196E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.438639E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.364120E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.289645E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.215220E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.140850E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.066544E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -9.923116E-1 -2.200000E+0 -1.123150E+0 -1.171758E+0 -9.181642E-1 -2.100000E+0 -1.036140E+0 -1.084642E+0 -8.441164E-1 -2.000000E+0 -9.492907E-1 -9.977011E-1 -7.701861E-1 -1.900000E+0 -8.626322E-1 -9.109653E-1 -6.963970E-1 -1.800000E+0 -7.762024E-1 -8.244737E-1 -6.227799E-1 -1.700000E+0 -6.900523E-1 -7.382774E-1 -5.493769E-1 -1.600000E+0 -6.042520E-1 -6.524453E-1 -4.762478E-1 -1.500000E+0 -5.189018E-1 -5.670732E-1 -4.034838E-1 -1.400000E+0 -4.341580E-1 -4.822993E-1 -3.312201E-1 -1.300000E+0 -3.502547E-1 -3.983428E-1 -2.596954E-1 -1.200000E+0 -2.676132E-1 -3.155362E-1 -1.893607E-1 -1.100000E+0 -1.870491E-1 -2.344932E-1 -1.212389E-1 -1.000000E+0 -1.104662E-1 -1.564365E-1 -5.843409E-2 -9.000000E-1 -4.369648E-2 -8.430193E-2 -1.533363E-2 -8.000000E-1 -6.751899E-3 -2.687543E-2 -8.121207E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.849376E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.484203E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.643587E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.208520E-6 -3.000000E-1 -2.627551E-7 -5.403645E-7 -1.049910E-7 -2.000000E-1 -7.320938E-9 -2.796455E-8 -1.170261E-9 -1.000000E-1 -1.580317E-10 -1.120752E-9 -1.365064E-11 0.0 -5.168129E-12 -2.760475E-11 -3.644970E-12 1.000000E-1 -2.031375E-12 8.743839E-12 -3.022027E-12 2.000000E-1 -1.316391E-12 1.170686E-11 -2.455369E-12 3.000000E-1 -6.514789E-13 1.305112E-11 -1.889155E-12 4.000000E-1 -5.240253E-14 1.412448E-11 -1.325162E-12 5.000000E-1 6.008527E-13 1.520428E-11 -7.585044E-13 6.000000E-1 1.252776E-12 1.631895E-11 -1.927347E-13 7.000000E-1 1.790568E-12 1.736966E-11 3.721468E-13 8.000000E-1 2.440714E-12 1.841327E-11 9.361400E-13 9.000000E-1 3.092637E-12 1.934142E-11 1.502798E-12 1.000000E+0 3.742784E-12 2.037925E-11 2.067679E-12 1.100000E+0 4.507506E-12 2.141576E-11 2.630784E-12 1.200000E+0 5.043965E-12 2.267875E-11 3.197442E-12 1.300000E+0 5.808687E-12 2.348877E-11 3.762324E-12 1.400000E+0 6.117773E-12 2.452438E-11 4.330758E-12 1.500000E+0 7.108092E-12 2.555911E-11 4.893863E-12 1.600000E+0 7.417178E-12 2.659295E-11 5.458745E-12 1.700000E+0 7.954526E-12 2.762857E-11 6.025402E-12 1.800000E+0 8.718359E-12 2.866507E-11 6.590284E-12 1.900000E+0 9.255707E-12 2.969802E-11 7.155165E-12 2.000000E+0 1.001865E-11 3.073275E-11 7.720047E-12 2.100000E+0 1.078604E-11 3.176659E-11 8.292034E-12 2.200000E+0 1.154810E-11 3.303136E-11 8.853363E-12 2.300000E+0 1.140421E-11 3.383960E-11 9.418244E-12 2.400000E+0 1.261924E-11 3.555201E-11 9.983125E-12 2.500000E+0 1.338662E-11 3.591083E-11 1.055156E-11 2.600000E+0 1.415046E-11 3.717382E-11 1.111289E-11 2.700000E+0 1.445954E-11 3.798384E-11 1.168132E-11 2.800000E+0 1.477041E-11 3.925571E-11 1.224976E-11 2.900000E+0 1.553424E-11 4.007106E-11 1.281109E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337597E-11 3.100000E+0 1.660716E-11 4.262191E-11 1.394440E-11 3.200000E+0 1.737632E-11 4.344258E-11 1.450573E-11 3.300000E+0 1.814193E-11 4.473222E-11 1.507061E-11 | [POWER Clamp] -3.300000E+0 4.090950E-11 9.213252E-11 3.549871E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.493028E-11 -3.100000E+0 3.895551E-11 8.699530E-11 3.434764E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.379341E-11 -2.900000E+0 3.709388E-11 8.154544E-11 3.322498E-11 -2.800000E+0 3.663914E-11 7.857537E-11 3.264233E-11 -2.700000E+0 3.709744E-11 7.663914E-11 3.206679E-11 -2.600000E+0 3.575451E-11 7.482015E-11 3.149125E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.092992E-11 -2.400000E+0 3.310419E-11 7.056400E-11 3.035439E-11 -2.300000E+0 3.362288E-11 6.813039E-11 2.978595E-11 -2.200000E+0 3.322853E-11 6.760104E-11 2.922462E-11 -2.100000E+0 3.192824E-11 6.531664E-11 2.864908E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.808775E-11 -1.900000E+0 3.119283E-11 6.276934E-11 2.752643E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.695799E-11 -1.700000E+0 2.957279E-11 6.043877E-11 2.638245E-11 -1.600000E+0 2.921752E-11 5.844924E-11 2.582112E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.525269E-11 -1.400000E+0 2.762590E-11 5.728040E-11 2.469136E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.411582E-11 -1.200000E+0 2.605915E-11 5.442757E-11 2.355449E-11 -1.100000E+0 2.572520E-11 5.350031E-11 2.299316E-11 -1.000000E+0 2.449241E-11 5.212186E-11 2.242473E-11 -9.000000E-1 2.416556E-11 5.076828E-11 2.185629E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.129497E-11 -7.000000E-1 2.262013E-11 4.901679E-11 2.071943E-11 -6.000000E-1 2.229861E-11 4.770762E-11 2.015810E-11 -5.000000E-1 2.107647E-11 4.686029E-11 1.959677E-11 -4.000000E-1 2.076028E-11 4.510703E-11 1.902833E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.845990E-11 -2.000000E-1 1.967848E-11 4.344258E-11 1.789857E-11 -1.000000E-1 1.845457E-11 4.262191E-11 1.733014E-11 0.0 1.814549E-11 4.134293E-11 1.676170E-11 | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 2.7 3.6 | [Pullup] -3.300000E+0 3.276555E-1 5.398022E-2 4.535979E-1 -3.200000E+0 3.235697E-1 6.236815E-2 4.430151E-1 -3.100000E+0 3.178625E-1 1.071466E-1 4.317533E-1 -3.000000E+0 3.109632E-1 1.758537E-1 4.199112E-1 -2.900000E+0 3.031443E-1 1.849606E-1 4.075672E-1 -2.800000E+0 2.945932E-1 1.865134E-1 3.947855E-1 -2.700000E+0 2.854466E-1 1.850234E-1 3.816202E-1 -2.600000E+0 2.758088E-1 1.817348E-1 3.681179E-1 -2.500000E+0 2.657623E-1 1.772258E-1 3.543202E-1 -2.400000E+0 2.553743E-1 1.718277E-1 3.402651E-1 -2.300000E+0 2.447014E-1 1.657545E-1 3.259885E-1 -2.200000E+0 2.337923E-1 1.591558E-1 3.115253E-1 -2.100000E+0 2.226899E-1 1.521426E-1 2.969102E-1 -2.000000E+0 2.114323E-1 1.447998E-1 2.821810E-1 -1.900000E+0 2.000521E-1 1.371938E-1 2.673865E-1 -1.800000E+0 1.885818E-1 1.293734E-1 2.525699E-1 -1.700000E+0 1.770768E-1 1.213794E-1 2.377397E-1 -1.600000E+0 1.656038E-1 1.132824E-1 2.228916E-1 -1.500000E+0 1.541890E-1 1.051950E-1 2.080209E-1 -1.400000E+0 1.428343E-1 9.718839E-2 1.931239E-1 -1.300000E+0 1.315386E-1 8.927923E-2 1.781991E-1 -1.200000E+0 1.203016E-1 8.146831E-2 1.632492E-1 -1.100000E+0 1.091259E-1 7.375453E-2 1.482936E-1 -1.000000E+0 9.801908E-2 6.613786E-2 1.333845E-1 -9.000000E-1 8.701278E-2 5.862094E-2 1.187703E-1 -8.000000E-1 7.618046E-2 5.121599E-2 1.051903E-1 -7.000000E-1 6.580567E-2 4.395028E-2 9.206021E-2 -6.000000E-1 5.605905E-2 3.692032E-2 7.892571E-2 -5.000000E-1 4.648506E-2 3.029795E-2 6.577429E-2 -4.000000E-1 3.698738E-2 2.394704E-2 5.260914E-2 -3.000000E-1 2.757277E-2 1.773055E-2 3.943668E-2 -2.000000E-1 1.825571E-2 1.165073E-2 2.626698E-2 -1.000000E-1 9.055993E-3 5.730344E-3 1.311464E-2 0.0 -1.911857E-10 -2.193587E-10 2.422098E-10 10.000000E-2 -8.769502E-3 -5.443586E-3 -1.282311E-2 2.000000E-1 -1.712908E-2 -1.052621E-2 -2.511524E-2 3.000000E-1 -2.507544E-2 -1.524464E-2 -3.687263E-2 4.000000E-1 -3.260535E-2 -1.959590E-2 -4.809164E-2 5.000000E-1 -3.971570E-2 -2.357752E-2 -5.876879E-2 6.000000E-1 -4.640354E-2 -2.718776E-2 -6.890080E-2 7.000000E-1 -5.266621E-2 -3.042613E-2 -7.848468E-2 8.000000E-1 -5.850142E-2 -3.329409E-2 -8.751782E-2 9.000000E-1 -6.390752E-2 -3.579628E-2 -9.599814E-2 1.000000E+0 -6.888377E-2 -3.794220E-2 -1.039243E-1 1.100000E+0 -7.343081E-2 -3.974858E-2 -1.112962E-1 1.200000E+0 -7.755140E-2 -4.124174E-2 -1.181149E-1 1.300000E+0 -8.125139E-2 -4.245885E-2 -1.243843E-1 1.400000E+0 -8.454116E-2 -4.344604E-2 -1.301111E-1 1.500000E+0 -8.743736E-2 -4.425297E-2 -1.353071E-1 1.600000E+0 -8.996465E-2 -4.492583E-2 -1.399903E-1 1.700000E+0 -9.215663E-2 -4.550231E-2 -1.441870E-1 1.800000E+0 -9.405505E-2 -4.601033E-2 -1.479325E-1 1.900000E+0 -9.570644E-2 -4.646925E-2 -1.512704E-1 2.000000E+0 -9.715726E-2 -4.689209E-2 -1.542499E-1 2.100000E+0 -9.844926E-2 -4.728758E-2 -1.569214E-1 2.200000E+0 -9.961681E-2 -4.766162E-2 -1.593319E-1 2.300000E+0 -1.006865E-1 -4.801828E-2 -1.615226E-1 2.400000E+0 -1.016780E-1 -4.836047E-2 -1.635280E-1 2.500000E+0 -1.026060E-1 -4.869029E-2 -1.653760E-1 2.600000E+0 -1.034811E-1 -4.900935E-2 -1.670893E-1 2.700000E+0 -1.043113E-1 -4.931890E-2 -1.686860E-1 2.800000E+0 -1.051027E-1 -4.961993E-2 -1.701811E-1 2.900000E+0 -1.058600E-1 -4.991324E-2 -1.715870E-1 3.000000E+0 -1.065870E-1 -5.019952E-2 -1.729138E-1 3.100000E+0 -1.072868E-1 -5.047933E-2 -1.741703E-1 3.200000E+0 -1.079619E-1 -5.075316E-2 -1.753637E-1 3.300000E+0 -1.086146E-1 -5.102146E-2 -1.765006E-1 3.400000E+0 -1.092467E-1 -5.128460E-2 -1.775863E-1 3.500000E+0 -1.098599E-1 -5.154292E-2 -1.786256E-1 3.600000E+0 -1.104555E-1 -5.179673E-2 -1.796228E-1 3.700000E+0 -1.110348E-1 -5.204629E-2 -1.805815E-1 3.800000E+0 -1.115990E-1 -5.229187E-2 -1.815050E-1 3.900000E+0 -1.121491E-1 -5.253369E-2 -1.823961E-1 4.000000E+0 -1.126860E-1 -5.277197E-2 -1.832556E-1 4.100000E+0 -1.132106E-1 -5.300690E-2 -1.840442E-1 4.200000E+0 -1.137236E-1 -5.323860E-2 -1.845384E-1 4.300000E+0 -1.142257E-1 -5.346740E-2 -1.849089E-1 4.400000E+0 -1.147175E-1 -5.369330E-2 -1.855671E-1 4.500000E+0 -1.151997E-1 -5.391650E-2 -1.817786E-1 4.600000E+0 -1.156728E-1 -5.413710E-2 -1.669123E-1 4.700000E+0 -1.161373E-1 -5.435530E-2 -1.638810E-1 4.800000E+0 -1.165937E-1 -5.457130E-2 -1.639895E-1 4.900000E+0 -1.170424E-1 -5.478500E-2 -1.649229E-1 5.000000E+0 -1.174838E-1 -5.499670E-2 -1.661746E-1 5.100000E+0 -1.179184E-1 -5.520630E-2 -1.675812E-1 5.200000E+0 -1.183464E-1 -5.541410E-2 -1.690747E-1 5.300000E+0 -1.187682E-1 -5.562010E-2 -1.706240E-1 5.400000E+0 -1.191842E-1 -5.582450E-2 -1.722050E-1 5.500000E+0 -1.195945E-1 -5.602710E-2 -1.738133E-1 5.600000E+0 -1.199997E-1 -5.622830E-2 -1.754401E-1 5.700000E+0 -1.203997E-1 -5.642810E-2 -1.770811E-1 5.800000E+0 -1.207951E-1 -5.662640E-2 -1.787331E-1 5.900000E+0 -1.211859E-1 -5.682340E-2 -1.803944E-1 6.000000E+0 -1.215724E-1 -5.701930E-2 -1.820632E-1 6.100000E+0 -1.219548E-1 -5.721400E-2 -1.837385E-1 6.200000E+0 -1.223334E-1 -5.740750E-2 -1.854195E-1 6.300000E+0 -1.227083E-1 -5.760000E-2 -1.871055E-1 6.400000E+0 -1.230798E-1 -5.779160E-2 -1.887961E-1 6.500000E+0 -1.234479E-1 -5.798220E-2 -1.904908E-1 6.600000E+0 -1.238129E-1 -5.817200E-2 -1.921894E-1 | [Pulldown] -3.300000E+0 -1.395100E-3 -9.376000E-4 -1.854700E-3 -3.200000E+0 -1.456200E-3 -9.770000E-4 -1.936400E-3 -3.100000E+0 -1.523100E-3 -1.019900E-3 -2.026000E-3 -3.000000E+0 -1.596300E-3 -1.066900E-3 -2.124900E-3 -2.900000E+0 -1.676900E-3 -1.118200E-3 -2.234400E-3 -2.800000E+0 -1.766200E-3 -1.174900E-3 -2.356400E-3 -2.700000E+0 -1.865500E-3 -1.237700E-3 -2.493300E-3 -2.600000E+0 -1.976700E-3 -1.307500E-3 -2.647900E-3 -2.500000E+0 -2.101900E-3 -1.385700E-3 -2.823900E-3 -2.400000E+0 -2.244100E-3 -1.473900E-3 -3.025900E-3 -2.300000E+0 -2.407000E-3 -1.574100E-3 -3.260300E-3 -2.200000E+0 -2.595100E-3 -1.688800E-3 -3.535400E-3 -2.100000E+0 -2.815300E-3 -1.821700E-3 -3.862900E-3 -2.000000E+0 -3.076000E-3 -1.977100E-3 -4.259200E-3 -1.900000E+0 -3.389700E-3 -2.161500E-3 -4.748400E-3 -1.800000E+0 -3.774200E-3 -2.383700E-3 -5.367000E-3 -1.700000E+0 -4.255800E-3 -2.656200E-3 -6.173700E-3 -1.600000E+0 -4.876500E-3 -2.998500E-3 -7.275170E-3 -1.500000E+0 -5.704800E-3 -3.440200E-3 -8.851420E-3 -1.400000E+0 -6.873300E-3 -4.034200E-3 -1.129584E-2 -1.300000E+0 -8.614310E-3 -4.866240E-3 -1.555456E-2 -1.200000E+0 -1.147535E-2 -6.112720E-3 -2.464681E-2 -1.100000E+0 -1.692478E-2 -8.160050E-3 -4.969745E-2 -1.000000E+0 -3.004394E-2 -1.202276E-2 -9.941056E-2 -9.000000E-1 -6.630387E-2 -2.089415E-2 -1.424993E-1 -8.000000E-1 -9.573582E-2 -4.156425E-2 -1.377928E-1 -7.000000E-1 -8.940805E-2 -5.302540E-2 -1.244560E-1 -6.000000E-1 -7.832041E-2 -4.756769E-2 -1.097306E-1 -5.000000E-1 -6.599233E-2 -3.984861E-2 -9.305432E-2 -4.000000E-1 -5.311908E-2 -3.181968E-2 -7.524659E-2 -3.000000E-1 -4.002824E-2 -2.375609E-2 -5.697945E-2 -2.000000E-1 -2.678622E-2 -1.572908E-2 -3.833945E-2 -1.000000E-1 -1.342898E-2 -7.789850E-3 -1.934107E-2 0.0 0.0 0.0 -3.193107E-12 1.000000E-1 1.301276E-2 7.396200E-3 1.895566E-2 2.000000E-1 2.517149E-2 1.421505E-2 3.682002E-2 3.000000E-1 3.649817E-2 2.047272E-2 5.360753E-2 4.000000E-1 4.701442E-2 2.618496E-2 6.933340E-2 5.000000E-1 5.674131E-2 3.136705E-2 8.401306E-2 6.000000E-1 6.569900E-2 3.603365E-2 9.766146E-2 7.000000E-1 7.390632E-2 4.019871E-2 1.102921E-1 8.000000E-1 8.138004E-2 4.387522E-2 1.219154E-1 9.000000E-1 8.813396E-2 4.707512E-2 1.325370E-1 1.000000E+0 9.417759E-2 4.980951E-2 1.421549E-1 1.100000E+0 9.951467E-2 5.209014E-2 1.507555E-1 1.200000E+0 1.041427E-1 5.393419E-2 1.583120E-1 1.300000E+0 1.080563E-1 5.537322E-2 1.647868E-1 1.400000E+0 1.112594E-1 5.646124E-2 1.701493E-1 1.500000E+0 1.137866E-1 5.727085E-2 1.744137E-1 1.600000E+0 1.157195E-1 5.787665E-2 1.776775E-1 1.700000E+0 1.171757E-1 5.834049E-2 1.801171E-1 1.800000E+0 1.182778E-1 5.870711E-2 1.819366E-1 1.900000E+0 1.191285E-1 5.900675E-2 1.833153E-1 2.000000E+0 1.198037E-1 5.925941E-2 1.843879E-1 2.100000E+0 1.203554E-1 5.947834E-2 1.852478E-1 2.200000E+0 1.208192E-1 5.967250E-2 1.859576E-1 2.300000E+0 1.212189E-1 5.984803E-2 1.865593E-1 2.400000E+0 1.215711E-1 6.000929E-2 1.870815E-1 2.500000E+0 1.218871E-1 6.015939E-2 1.875440E-1 2.600000E+0 1.221752E-1 6.030064E-2 1.879606E-1 2.700000E+0 1.224414E-1 6.043477E-2 1.883415E-1 2.800000E+0 1.226901E-1 6.056309E-2 1.886940E-1 2.900000E+0 1.229247E-1 6.068667E-2 1.890238E-1 3.000000E+0 1.231478E-1 6.080640E-2 1.893353E-1 3.100000E+0 1.233616E-1 6.092472E-2 1.896318E-1 3.200000E+0 1.235677E-1 6.108055E-2 1.899164E-1 3.300000E+0 1.237676E-1 6.156051E-2 1.901913E-1 3.400000E+0 1.239627E-1 6.246960E-2 1.904588E-1 3.500000E+0 1.241542E-1 6.356604E-2 1.907209E-1 3.600000E+0 1.243432E-1 6.474500E-2 1.909796E-1 3.700000E+0 1.245309E-1 6.597578E-2 1.912368E-1 3.800000E+0 1.247189E-1 6.724197E-2 1.914943E-1 3.900000E+0 1.249263E-1 6.853724E-2 1.917542E-1 4.000000E+0 1.255158E-1 6.985842E-2 1.920186E-1 4.100000E+0 1.269653E-1 7.120393E-2 1.922897E-1 4.200000E+0 1.287727E-1 7.257272E-2 1.925698E-1 4.300000E+0 1.307089E-1 7.396165E-2 1.928660E-1 4.400000E+0 1.327154E-1 7.536285E-2 1.933811E-1 4.500000E+0 1.347660E-1 7.676879E-2 1.953826E-1 4.600000E+0 1.368530E-1 7.817563E-2 1.982489E-1 4.700000E+0 1.389738E-1 7.958050E-2 2.013171E-1 4.800000E+0 1.411285E-1 8.098018E-2 2.044714E-1 4.900000E+0 1.433191E-1 8.237106E-2 2.076730E-1 5.000000E+0 1.455477E-1 8.374904E-2 2.109160E-1 5.100000E+0 1.478140E-1 8.510931E-2 2.142018E-1 5.200000E+0 1.501171E-1 8.644601E-2 2.175356E-1 5.300000E+0 1.524585E-1 8.775155E-2 2.209255E-1 5.400000E+0 1.548411E-1 8.901579E-2 2.243815E-1 5.500000E+0 1.572685E-1 9.022453E-2 2.279134E-1 5.600000E+0 1.597452E-1 9.135699E-2 2.315277E-1 5.700000E+0 1.622761E-1 9.238096E-2 2.352310E-1 5.800000E+0 1.648668E-1 9.324217E-2 2.390329E-1 5.900000E+0 1.675232E-1 9.383600E-2 2.429443E-1 6.000000E+0 1.702512E-1 9.389968E-2 2.469779E-1 6.100000E+0 1.730571E-1 9.223391E-2 2.511470E-1 6.200000E+0 1.759464E-1 8.274263E-2 2.554660E-1 6.300000E+0 1.789243E-1 7.354582E-2 2.599497E-1 6.400000E+0 1.819946E-1 7.213003E-2 2.646133E-1 6.500000E+0 1.851592E-1 7.242106E-2 2.694722E-1 6.600000E+0 1.884169E-1 7.316979E-2 2.745414E-1 | [GND Clamp] -3.300000E+0 -5.392243E+0 -5.429626E+0 -3.685260E+0 -3.200000E+0 -5.163742E+0 -5.204373E+0 -3.526006E+0 -3.100000E+0 -4.935355E+0 -4.979251E+0 -3.366817E+0 -3.000000E+0 -4.707095E+0 -4.754270E+0 -3.207701E+0 -2.900000E+0 -4.478973E+0 -4.529446E+0 -3.048665E+0 -2.800000E+0 -4.251004E+0 -4.304793E+0 -2.889716E+0 -2.700000E+0 -4.023204E+0 -4.080329E+0 -2.730866E+0 -2.600000E+0 -3.795592E+0 -3.856075E+0 -2.572125E+0 -2.500000E+0 -3.568192E+0 -3.632056E+0 -2.413508E+0 -2.400000E+0 -3.341030E+0 -3.408300E+0 -2.255030E+0 -2.300000E+0 -3.114140E+0 -3.184843E+0 -2.096713E+0 -2.200000E+0 -2.887561E+0 -2.961726E+0 -1.938580E+0 -2.100000E+0 -2.661342E+0 -2.739001E+0 -1.780664E+0 -2.000000E+0 -2.435546E+0 -2.516731E+0 -1.623002E+0 -1.900000E+0 -2.210253E+0 -2.294998E+0 -1.465647E+0 -1.800000E+0 -1.985566E+0 -2.073906E+0 -1.308666E+0 -1.700000E+0 -1.761626E+0 -1.853592E+0 -1.152152E+0 -1.600000E+0 -1.538625E+0 -1.634242E+0 -9.962419E-1 -1.500000E+0 -1.316840E+0 -1.416116E+0 -8.411287E-1 -1.400000E+0 -1.096709E+0 -1.199604E+0 -6.871277E-1 -1.300000E+0 -8.788894E-1 -9.852753E-1 -5.347764E-1 -1.200000E+0 -6.645846E-1 -7.740961E-1 -3.851106E-1 -1.100000E+0 -4.561728E-1 -5.677989E-1 -2.405218E-1 -1.000000E+0 -2.593668E-1 -3.699469E-1 -1.084796E-1 -9.000000E-1 -9.243518E-2 -1.893887E-1 -2.307475E-2 -8.000000E-1 -1.181491E-2 -5.302039E-2 -9.550013E-3 -7.000000E-1 -2.625553E-3 -5.179831E-3 -4.707575E-3 -6.000000E-1 -7.125431E-4 -5.375813E-4 -1.235192E-3 -5.000000E-1 -8.269244E-5 -7.128355E-5 -1.126251E-4 -4.000000E-1 -5.044372E-6 -7.028962E-6 -3.916040E-6 -3.000000E-1 -1.920483E-7 -4.756029E-7 -6.405349E-8 -2.000000E-1 -5.206052E-9 -2.404675E-8 -7.125003E-10 -1.000000E-1 -1.281222E-10 -9.255136E-10 -3.549461E-11 0.0 -2.640478E-11 -3.387767E-11 -2.880000E-11 1.000000E-1 -2.303402E-11 -2.807587E-12 -2.710188E-11 2.000000E-1 -2.112310E-11 3.172684E-12 -2.543121E-11 3.000000E-1 -1.933254E-11 6.872280E-12 -2.376277E-11 4.000000E-1 -1.749423E-11 1.015143E-11 -2.209344E-11 5.000000E-1 -1.577227E-11 1.338130E-11 -2.042455E-11 6.000000E-1 -1.405098E-11 1.658940E-11 -1.875566E-11 7.000000E-1 -1.227418E-11 1.961897E-11 -1.708855E-11 8.000000E-1 -1.038414E-11 2.264233E-11 -1.542055E-11 9.000000E-1 -8.720580E-12 2.566303E-11 -1.374900E-11 1.000000E+0 -6.830980E-12 2.879474E-11 -1.208100E-11 1.100000E+0 -4.826362E-12 3.192468E-11 -1.041300E-11 1.200000E+0 -3.164580E-12 3.482725E-11 -8.745005E-12 1.300000E+0 -1.501910E-12 3.795630E-11 -7.075229E-12 1.400000E+0 -6.750156E-14 4.085798E-11 -5.405454E-12 1.500000E+0 2.277290E-12 4.421352E-11 -3.739231E-12 1.600000E+0 3.711698E-12 4.688605E-11 -2.071232E-12 1.700000E+0 5.374368E-12 5.046896E-11 -4.014566E-13 1.800000E+0 7.264411E-12 5.314327E-11 1.268319E-12 1.900000E+0 8.927081E-12 5.626966E-11 2.934542E-12 2.000000E+0 1.081624E-11 5.939782E-11 4.604317E-12 2.100000E+0 1.270983E-11 6.229861E-11 6.274092E-12 2.200000E+0 1.437073E-11 6.589929E-11 7.943868E-12 2.300000E+0 1.558043E-11 6.910916E-11 9.610091E-12 2.400000E+0 1.814726E-11 7.271339E-11 1.127987E-11 2.500000E+0 1.981348E-11 7.539036E-11 1.294609E-11 2.600000E+0 2.192912E-11 7.851675E-11 1.461586E-11 2.700000E+0 2.314238E-11 9.185364E-11 1.627853E-11 2.800000E+0 2.490275E-11 1.089635E-10 1.795186E-11 2.900000E+0 2.647482E-11 1.134346E-10 1.962519E-11 3.000000E+0 2.861178E-11 1.183071E-10 2.140865E-11 3.100000E+0 2.981970E-11 1.221583E-10 2.273737E-11 3.200000E+0 3.287148E-11 1.272493E-10 -3.527134E-11 3.300000E+0 4.417977E-11 1.316351E-10 -3.030465E-11 | [POWER Clamp] -3.300000E+0 1.539249E-10 2.687912E-10 1.466134E-10 -3.200000E+0 1.521272E-10 2.619380E-10 1.439702E-10 -3.100000E+0 1.476117E-10 2.543139E-10 1.412701E-10 -3.000000E+0 1.449578E-10 2.486438E-10 1.386411E-10 -2.900000E+0 1.413945E-10 2.412506E-10 1.359552E-10 -2.800000E+0 1.387583E-10 2.358185E-10 1.333547E-10 -2.700000E+0 1.361222E-10 2.295586E-10 1.306688E-10 -2.600000E+0 1.335216E-10 2.233946E-10 1.280256E-10 -2.500000E+0 1.290985E-10 2.191314E-10 1.253326E-10 -2.400000E+0 1.255920E-10 2.131309E-10 1.227178E-10 -2.300000E+0 1.248352E-10 2.081038E-10 1.200391E-10 -2.200000E+0 1.213678E-10 2.031371E-10 1.174172E-10 -2.100000E+0 1.178968E-10 1.973248E-10 1.147669E-10 -2.000000E+0 1.153353E-10 1.942908E-10 1.121023E-10 -1.900000E+0 1.127915E-10 1.876614E-10 1.094804E-10 -1.800000E+0 1.084501E-10 1.838138E-10 1.068159E-10 -1.700000E+0 1.077360E-10 1.799911E-10 1.041869E-10 -1.600000E+0 1.034017E-10 1.753016E-10 1.015081E-10 -1.500000E+0 1.017853E-10 1.701714E-10 9.889334E-11 -1.400000E+0 9.926637E-11 1.664269E-10 9.626433E-11 -1.300000E+0 9.402967E-11 1.618048E-10 9.359980E-11 -1.200000E+0 9.242740E-11 1.576517E-10 9.094947E-11 -1.100000E+0 9.083223E-11 1.530633E-10 8.829915E-11 -1.000000E+0 8.741807E-11 1.489493E-10 8.568435E-11 -9.000000E-1 8.492051E-11 1.443876E-10 8.299850E-11 -8.000000E-1 8.152412E-11 1.402878E-10 8.034817E-11 -7.000000E-1 7.903012E-11 1.361862E-10 7.771916E-11 -6.000000E-1 7.603340E-11 1.316334E-10 7.465673E-11 -5.000000E-1 7.252510E-11 1.272458E-10 7.311485E-11 -4.000000E-1 6.796874E-11 1.221583E-10 2.878551E-10 -3.000000E-1 6.591705E-11 1.183071E-10 2.664180E-10 -2.000000E-1 6.311218E-11 1.134346E-10 2.359570E-10 -1.000000E-1 5.922196E-11 1.089653E-10 1.909370E-10 0.0 4.418155E-11 9.185364E-11 3.775824E-11 | [Ramp] dV/dt_r 1.583E+0/2.925E-10 1.101E+0/5.706E-10 2.035E+0/4.575E-10 dV/dt_f 1.701E+0/5.753E-10 1.188E+0/1.414E-9 1.960E+0/4.185E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=2.7 V_fixture_max=3.6 0.0 3.300000E+0 2.700000E+0 3.600000E+0 1.010101E-10 3.299999E+0 2.699998E+0 3.591879E+0 2.020202E-10 3.300002E+0 2.700003E+0 3.582329E+0 3.030303E-10 3.300001E+0 2.700002E+0 3.573583E+0 4.040404E-10 3.300001E+0 2.700001E+0 3.590782E+0 5.050505E-10 3.300000E+0 2.700001E+0 3.606805E+0 6.060606E-10 3.300000E+0 2.700001E+0 3.609759E+0 7.070707E-10 3.300000E+0 2.700001E+0 3.612713E+0 8.080808E-10 3.300000E+0 2.700001E+0 3.615667E+0 9.090909E-10 3.300001E+0 2.700002E+0 3.617275E+0 1.010101E-9 3.300005E+0 2.700003E+0 3.605550E+0 1.111111E-9 3.300008E+0 2.700005E+0 3.596518E+0 1.212121E-9 3.300011E+0 2.700006E+0 3.589921E+0 1.313131E-9 3.300012E+0 2.700009E+0 3.585115E+0 1.414141E-9 3.300017E+0 2.700021E+0 3.581135E+0 1.515152E-9 3.300014E+0 2.700027E+0 3.577230E+0 1.616162E-9 3.299954E+0 2.700002E+0 3.573118E+0 1.717172E-9 3.299846E+0 2.699952E+0 3.567216E+0 1.818182E-9 3.299461E+0 2.699901E+0 3.555705E+0 1.919192E-9 3.297273E+0 2.699851E+0 3.536459E+0 2.020202E-9 3.292354E+0 2.699650E+0 3.515667E+0 2.121212E-9 3.288228E+0 2.698632E+0 3.513998E+0 2.222222E-9 3.297041E+0 2.696598E+0 3.526337E+0 2.323232E-9 3.316684E+0 2.693981E+0 3.491230E+0 2.424242E-9 3.323141E+0 2.691704E+0 3.366927E+0 2.525253E-9 3.293494E+0 2.690654E+0 3.154212E+0 2.626263E-9 3.226973E+0 2.694910E+0 2.806609E+0 2.727273E-9 3.106404E+0 2.703664E+0 2.298872E+0 2.828283E-9 2.942199E+0 2.711827E+0 1.777531E+0 2.929293E-9 2.661960E+0 2.718723E+0 1.301256E+0 3.030303E-9 2.344884E+0 2.722951E+0 9.711895E-1 3.131313E-9 1.971135E+0 2.719668E+0 7.987029E-1 3.232323E-9 1.628987E+0 2.701696E+0 6.776140E-1 3.333333E-9 1.339064E+0 2.674792E+0 5.830880E-1 3.434343E-9 1.118390E+0 2.639768E+0 5.015371E-1 3.535354E-9 9.703302E-1 2.580622E+0 4.380887E-1 3.636364E-9 8.544105E-1 2.505952E+0 3.972091E-1 3.737374E-9 7.544212E-1 2.420306E+0 3.739621E-1 3.838384E-9 6.979607E-1 2.304694E+0 3.507151E-1 3.939394E-9 6.710352E-1 2.170689E+0 3.391665E-1 4.040404E-9 6.484426E-1 2.036684E+0 3.471403E-1 4.141414E-9 6.258500E-1 1.902678E+0 3.579402E-1 4.242424E-9 6.080514E-1 1.770388E+0 3.708402E-1 4.343434E-9 5.968731E-1 1.644121E+0 3.849665E-1 4.444444E-9 5.856949E-1 1.528529E+0 3.987984E-1 4.545455E-9 5.745167E-1 1.432642E+0 4.104726E-1 4.646465E-9 5.633384E-1 1.351772E+0 4.180207E-1 4.747475E-9 5.549274E-1 1.270902E+0 4.204317E-1 4.848485E-9 5.496369E-1 1.190032E+0 4.204186E-1 4.949495E-9 5.443463E-1 1.109163E+0 4.204056E-1 5.050505E-9 5.390558E-1 1.050443E+0 4.203925E-1 5.151515E-9 5.337652E-1 1.013873E+0 4.173256E-1 5.252525E-9 5.296381E-1 9.773027E-1 4.081819E-1 5.353535E-9 5.265848E-1 9.407326E-1 3.960494E-1 5.454545E-9 5.235316E-1 9.041626E-1 3.862418E-1 5.555556E-9 5.204783E-1 8.786149E-1 3.784811E-1 5.656566E-9 5.174251E-1 8.620853E-1 3.707203E-1 5.757576E-9 5.151345E-1 8.455558E-1 3.629595E-1 5.858586E-9 5.134194E-1 8.290263E-1 3.551988E-1 5.959596E-9 5.117042E-1 8.124968E-1 3.530517E-1 6.060606E-9 5.099890E-1 8.008422E-1 3.548055E-1 6.161616E-9 5.082739E-1 7.924375E-1 3.565594E-1 6.262626E-9 5.069360E-1 7.840328E-1 3.583133E-1 6.363636E-9 5.058294E-1 7.756281E-1 3.600672E-1 6.464646E-9 5.047229E-1 7.672235E-1 3.636155E-1 6.565657E-9 5.036163E-1 7.610643E-1 3.681733E-1 6.666667E-9 5.025097E-1 7.561144E-1 3.727310E-1 6.767677E-9 5.017261E-1 7.511644E-1 3.772888E-1 6.868687E-9 5.011017E-1 7.462144E-1 3.818465E-1 6.969697E-9 5.004772E-1 7.412644E-1 3.829454E-1 7.070707E-9 4.998527E-1 7.376936E-1 3.824902E-1 7.171717E-9 4.992283E-1 7.347139E-1 3.820350E-1 7.272727E-9 4.987406E-1 7.317342E-1 3.815799E-1 7.373737E-9 4.983061E-1 7.287545E-1 3.811247E-1 7.474747E-9 4.978717E-1 7.257748E-1 3.790680E-1 7.575758E-9 4.974372E-1 7.235758E-1 3.764486E-1 7.676768E-9 4.970028E-1 7.216369E-1 3.738291E-1 7.777778E-9 4.967207E-1 7.196981E-1 3.712097E-1 7.878788E-9 4.964841E-1 7.177593E-1 3.685903E-1 7.979798E-9 4.962476E-1 7.158204E-1 3.672571E-1 8.080808E-9 4.960110E-1 7.144381E-1 3.662658E-1 8.181818E-9 4.957745E-1 7.131949E-1 3.652745E-1 8.282828E-9 4.955863E-1 7.119517E-1 3.642832E-1 8.383838E-9 4.954087E-1 7.107085E-1 3.632919E-1 8.484848E-9 4.952311E-1 7.094653E-1 3.636188E-1 8.585859E-9 4.950535E-1 7.085680E-1 3.641967E-1 8.686869E-9 4.948759E-1 7.077319E-1 3.647746E-1 8.787879E-9 4.947750E-1 7.068958E-1 3.653525E-1 8.888889E-9 4.946855E-1 7.060596E-1 3.659304E-1 8.989899E-9 4.945959E-1 7.052235E-1 3.670255E-1 9.090909E-9 4.945064E-1 7.046469E-1 3.681844E-1 9.191919E-9 4.944169E-1 7.040992E-1 3.693433E-1 9.292929E-9 4.943405E-1 7.035515E-1 3.705023E-1 9.393939E-9 4.942653E-1 7.030038E-1 3.716612E-1 9.494949E-9 4.941901E-1 7.024561E-1 3.723807E-1 9.595960E-9 4.941148E-1 7.020708E-1 3.730722E-1 9.696970E-9 4.940396E-1 7.016940E-1 3.737638E-1 9.797980E-9 4.940038E-1 7.013172E-1 3.744553E-1 9.898990E-9 4.939692E-1 7.009404E-1 3.751468E-1 1.000000E-8 4.939347E-1 7.005636E-1 3.752017E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.608258E+0 1.795277E+0 3.073802E+0 1.010101E-10 2.608258E+0 1.795275E+0 3.065712E+0 2.020202E-10 2.608260E+0 1.795279E+0 3.056453E+0 3.030303E-10 2.608259E+0 1.795279E+0 3.048005E+0 4.040404E-10 2.608259E+0 1.795280E+0 3.065722E+0 5.050505E-10 2.608259E+0 1.795280E+0 3.082159E+0 6.060606E-10 2.608259E+0 1.795280E+0 3.085248E+0 7.070707E-10 2.608259E+0 1.795281E+0 3.088337E+0 8.080808E-10 2.608260E+0 1.795282E+0 3.091426E+0 9.090909E-10 2.608260E+0 1.795280E+0 3.093118E+0 1.010101E-9 2.608261E+0 1.795279E+0 3.080947E+0 1.111111E-9 2.608262E+0 1.795277E+0 3.071327E+0 1.212121E-9 2.608260E+0 1.795275E+0 3.064011E+0 1.313131E-9 2.608254E+0 1.795274E+0 3.058364E+0 1.414141E-9 2.608253E+0 1.795278E+0 3.053429E+0 1.515152E-9 2.608241E+0 1.795270E+0 3.048472E+0 1.616162E-9 2.608212E+0 1.795282E+0 3.043298E+0 1.717172E-9 2.608172E+0 1.795314E+0 3.036550E+0 1.818182E-9 2.608115E+0 1.795347E+0 3.024753E+0 1.919192E-9 2.607454E+0 1.795379E+0 3.005884E+0 2.020202E-9 2.604412E+0 1.795443E+0 2.983569E+0 2.121212E-9 2.600019E+0 1.795800E+0 2.959588E+0 2.222222E-9 2.587226E+0 1.797202E+0 2.899190E+0 2.323232E-9 2.537942E+0 1.799205E+0 2.705736E+0 2.424242E-9 2.401781E+0 1.798252E+0 2.255727E+0 2.525253E-9 2.116080E+0 1.796283E+0 1.624269E+0 2.626263E-9 1.684162E+0 1.786104E+0 9.150001E-1 2.727273E-9 1.221867E+0 1.753200E+0 3.717293E-1 2.828283E-9 7.724498E-1 1.693207E+0 8.978939E-2 2.929293E-9 3.771852E-1 1.609967E+0 -9.011514E-2 3.030303E-9 1.535761E-1 1.494983E+0 -2.167472E-1 3.131313E-9 7.632425E-2 1.353139E+0 -2.643332E-1 3.232323E-9 4.312315E-2 1.191418E+0 -2.635602E-1 3.333333E-9 1.946293E-2 1.018428E+0 -2.370191E-1 3.434343E-9 1.578210E-2 8.427423E-1 -1.926548E-1 3.535354E-9 1.331162E-2 6.611937E-1 -1.384688E-1 3.636364E-9 1.097430E-2 4.850973E-1 -8.361543E-2 3.737374E-9 8.777604E-3 3.370925E-1 -2.547439E-2 3.838384E-9 6.707769E-3 2.292810E-1 3.183454E-2 3.939394E-9 5.181740E-3 1.547153E-1 7.864266E-2 4.040404E-9 4.313163E-3 1.094814E-1 1.148595E-1 4.141414E-9 3.727088E-3 7.772916E-2 1.368477E-1 4.242424E-9 3.290438E-3 4.597690E-2 1.438351E-1 4.343434E-9 2.888082E-3 2.434950E-2 1.362438E-1 4.444444E-9 2.485726E-3 1.923952E-2 1.162584E-1 4.545455E-9 2.083370E-3 1.770734E-2 8.790280E-2 4.646465E-9 1.776297E-3 1.574049E-2 5.626448E-2 4.747475E-9 1.608335E-3 1.378375E-2 2.462616E-2 4.848485E-9 1.471113E-3 1.182700E-2 -6.604714E-3 4.949495E-9 1.333891E-3 1.007260E-2 -3.600371E-2 5.050505E-9 1.196669E-3 8.735263E-3 -5.887808E-2 5.151515E-9 1.080618E-3 7.604399E-3 -6.826334E-2 5.252525E-9 9.909512E-4 6.473536E-3 -6.829759E-2 5.353535E-9 9.068639E-4 5.342673E-3 -6.716028E-2 5.454545E-9 8.227766E-4 4.415230E-3 -6.602298E-2 5.555556E-9 7.386893E-4 3.868259E-3 -6.488567E-2 5.656566E-9 6.710380E-4 3.490806E-3 -5.317558E-2 5.757576E-9 6.209850E-4 3.113353E-3 -3.196566E-2 5.858586E-9 5.744658E-4 2.735899E-3 -1.094752E-2 5.959596E-9 5.279466E-4 2.402101E-3 7.435103E-3 6.060606E-9 4.814273E-4 2.143036E-3 2.164646E-2 6.161616E-9 4.416533E-4 1.913567E-3 2.859283E-2 6.262626E-9 4.081114E-4 1.684098E-3 3.132276E-2 6.363636E-9 3.757460E-4 1.454629E-3 3.356052E-2 6.464646E-9 3.433806E-4 1.275397E-3 3.579828E-2 6.565657E-9 3.110152E-4 1.175445E-3 3.803604E-2 6.666667E-9 2.858057E-4 1.102966E-3 3.350232E-2 6.767677E-9 2.663167E-4 1.030488E-3 2.446301E-2 6.868687E-9 2.478295E-4 9.580092E-4 1.492268E-2 6.969697E-9 2.293422E-4 8.841400E-4 5.382345E-3 7.070707E-9 2.108550E-4 8.082353E-4 -4.157989E-3 7.171717E-9 1.962686E-4 7.317259E-4 -1.057355E-2 7.272727E-9 1.843830E-4 6.552166E-4 -1.524387E-2 7.373737E-9 1.729282E-4 5.787073E-4 -1.973183E-2 7.474747E-9 1.614734E-4 5.229799E-4 -2.421979E-2 7.575758E-9 1.500186E-4 4.956169E-4 -2.870775E-2 7.676768E-9 1.397975E-4 4.752749E-4 -2.674749E-2 7.777778E-9 1.303161E-4 4.549329E-4 -2.178416E-2 7.878788E-9 1.209391E-4 4.345909E-4 -1.653206E-2 7.979798E-9 1.115622E-4 4.090655E-4 -1.127997E-2 8.080808E-9 1.021852E-4 3.769134E-4 -6.027867E-3 8.181818E-9 9.659270E-5 3.434490E-4 -1.224674E-3 8.282828E-9 9.296056E-5 3.099847E-4 3.405969E-3 8.383838E-9 8.956390E-5 2.765203E-4 8.021850E-3 8.484848E-9 8.616724E-5 2.542215E-4 1.263773E-2 8.585859E-9 8.277058E-5 2.453480E-4 1.725361E-2 8.686869E-9 7.846587E-5 2.384684E-4 1.714425E-2 8.787879E-9 7.375612E-5 2.315888E-4 1.555829E-2 8.888889E-9 6.900793E-5 2.247092E-4 1.386663E-2 8.989899E-9 6.425975E-5 2.136530E-4 1.217496E-2 9.090909E-9 5.951156E-5 1.978571E-4 1.048330E-2 9.191919E-9 5.738427E-5 1.815919E-4 7.405897E-3 9.292929E-9 5.625811E-5 1.653267E-4 3.984125E-3 9.393939E-9 5.519646E-5 1.490615E-4 5.443252E-4 9.494949E-9 5.413480E-5 1.392976E-4 -2.895475E-3 9.595960E-9 5.307315E-5 1.365191E-4 -6.335274E-3 9.696970E-9 5.014054E-5 1.340863E-4 -7.815407E-3 9.797980E-9 4.660065E-5 1.316536E-4 -8.920871E-3 9.898990E-9 4.304439E-5 1.292209E-4 -1.001727E-2 1.000000E-8 3.948813E-5 1.267882E-4 -1.111368E-2 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=2.7 V_fixture_max=3.6 0.0 4.934768E-1 6.966474E-1 3.692797E-1 1.010101E-10 4.934735E-1 6.966486E-1 3.794943E-1 2.020202E-10 4.934680E-1 6.966391E-1 3.927867E-1 3.030303E-10 4.934726E-1 6.966402E-1 3.971348E-1 4.040404E-10 4.934772E-1 6.966412E-1 3.921192E-1 5.050505E-10 4.934815E-1 6.966423E-1 3.845448E-1 6.060606E-10 4.934821E-1 6.966454E-1 3.799668E-1 7.070707E-10 4.934799E-1 6.966502E-1 3.781206E-1 8.080808E-10 4.934796E-1 6.966542E-1 3.762745E-1 9.090909E-10 4.934785E-1 6.966521E-1 3.746985E-1 1.010101E-9 4.934796E-1 6.966499E-1 3.761542E-1 1.111111E-9 4.934801E-1 6.966478E-1 3.803113E-1 1.212121E-9 4.934805E-1 6.966457E-1 3.844684E-1 1.313131E-9 4.934828E-1 6.966433E-1 3.886256E-1 1.414141E-9 4.934820E-1 6.966397E-1 3.924995E-1 1.515152E-9 4.934811E-1 6.966329E-1 3.944213E-1 1.616162E-9 4.934958E-1 6.966113E-1 3.954275E-1 1.717172E-9 4.936424E-1 6.965774E-1 3.983286E-1 1.818182E-9 4.941867E-1 6.965660E-1 4.030291E-1 1.919192E-9 4.958731E-1 6.966993E-1 4.077798E-1 2.020202E-9 4.995779E-1 6.970768E-1 4.174776E-1 2.121212E-9 5.046116E-1 6.977294E-1 4.571525E-1 2.222222E-9 5.174315E-1 6.983339E-1 6.085655E-1 2.323232E-9 5.656226E-1 6.985165E-1 1.103540E+0 2.424242E-9 7.263047E-1 6.986097E-1 1.974222E+0 2.525253E-9 1.156615E+0 6.994413E-1 2.741914E+0 2.626263E-9 1.890662E+0 7.041811E-1 3.217075E+0 2.727273E-9 2.587547E+0 7.169328E-1 3.499698E+0 2.828283E-9 3.009515E+0 7.432690E-1 3.688320E+0 2.929293E-9 3.197717E+0 7.823382E-1 3.811439E+0 3.030303E-9 3.254931E+0 8.411840E-1 3.903667E+0 3.131313E-9 3.270734E+0 9.707219E-1 3.943531E+0 3.232323E-9 3.280659E+0 1.174683E+0 3.959848E+0 3.333333E-9 3.287475E+0 1.420693E+0 3.956045E+0 3.434343E-9 3.293337E+0 1.670020E+0 3.928226E+0 3.535354E-9 3.296328E+0 1.929203E+0 3.873864E+0 3.636364E-9 3.297328E+0 2.194728E+0 3.808529E+0 3.737374E-9 3.297988E+0 2.429324E+0 3.741060E+0 3.838384E-9 3.298386E+0 2.567507E+0 3.667765E+0 3.939394E-9 3.298783E+0 2.618866E+0 3.590893E+0 4.040404E-9 3.299181E+0 2.646061E+0 3.514022E+0 4.141414E-9 3.299578E+0 2.666213E+0 3.437150E+0 4.242424E-9 3.299812E+0 2.673999E+0 3.373034E+0 4.343434E-9 3.299821E+0 2.678490E+0 3.342741E+0 4.444444E-9 3.299829E+0 2.682364E+0 3.343609E+0 4.545455E-9 3.299838E+0 2.685815E+0 3.365711E+0 4.646465E-9 3.299847E+0 2.689267E+0 3.402719E+0 4.747475E-9 3.299856E+0 2.692718E+0 3.445889E+0 4.848485E-9 3.299868E+0 2.695053E+0 3.490815E+0 4.949495E-9 3.299879E+0 2.696055E+0 3.535856E+0 5.050505E-9 3.299890E+0 2.696809E+0 3.580897E+0 5.151515E-9 3.299902E+0 2.697358E+0 3.625937E+0 5.252525E-9 3.299908E+0 2.697827E+0 3.667485E+0 5.353535E-9 3.299910E+0 2.698297E+0 3.700317E+0 5.454545E-9 3.299912E+0 2.698766E+0 3.722369E+0 5.555556E-9 3.299915E+0 2.699133E+0 3.731552E+0 5.656566E-9 3.299917E+0 2.699313E+0 3.729091E+0 5.757576E-9 3.299920E+0 2.699410E+0 3.717439E+0 5.858586E-9 3.299923E+0 2.699508E+0 3.698592E+0 5.959596E-9 3.299927E+0 2.699605E+0 3.677310E+0 6.060606E-9 3.299931E+0 2.699683E+0 3.656027E+0 6.161616E-9 3.299935E+0 2.699728E+0 3.634745E+0 6.262626E-9 3.299936E+0 2.699759E+0 3.613486E+0 6.363636E-9 3.299937E+0 2.699791E+0 3.592267E+0 6.464646E-9 3.299937E+0 2.699823E+0 3.571063E+0 6.565657E-9 3.299938E+0 2.699846E+0 3.549858E+0 6.666667E-9 3.299938E+0 2.699858E+0 3.528654E+0 6.767677E-9 3.299940E+0 2.699865E+0 3.514561E+0 6.868687E-9 3.299943E+0 2.699873E+0 3.512502E+0 6.969697E-9 3.299946E+0 2.699880E+0 3.518454E+0 7.070707E-9 3.299948E+0 2.699887E+0 3.530972E+0 7.171717E-9 3.299951E+0 2.699893E+0 3.545536E+0 7.272727E-9 3.299952E+0 2.699900E+0 3.560100E+0 7.373737E-9 3.299952E+0 2.699906E+0 3.574663E+0 7.474747E-9 3.299952E+0 2.699913E+0 3.589227E+0 7.575758E-9 3.299952E+0 2.699917E+0 3.603068E+0 7.676768E-9 3.299953E+0 2.699920E+0 3.616669E+0 7.777778E-9 3.299954E+0 2.699921E+0 3.630270E+0 7.878788E-9 3.299956E+0 2.699923E+0 3.643871E+0 7.979798E-9 3.299958E+0 2.699925E+0 3.657471E+0 8.080808E-9 3.299961E+0 2.699927E+0 3.659872E+0 8.181818E-9 3.299963E+0 2.699930E+0 3.656328E+0 8.282828E-9 3.299963E+0 2.699933E+0 3.649158E+0 8.383838E-9 3.299963E+0 2.699935E+0 3.639509E+0 8.484848E-9 3.299963E+0 2.699938E+0 3.629481E+0 8.585859E-9 3.299963E+0 2.699941E+0 3.619454E+0 8.686869E-9 3.299963E+0 2.699942E+0 3.609426E+0 8.787879E-9 3.299965E+0 2.699944E+0 3.599817E+0 8.888889E-9 3.299966E+0 2.699946E+0 3.590693E+0 8.989899E-9 3.299968E+0 2.699947E+0 3.581627E+0 9.090909E-9 3.299969E+0 2.699948E+0 3.572561E+0 9.191919E-9 3.299971E+0 2.699949E+0 3.563496E+0 9.292929E-9 3.299971E+0 2.699949E+0 3.560075E+0 9.393939E-9 3.299971E+0 2.699949E+0 3.562851E+0 9.494949E-9 3.299971E+0 2.699949E+0 3.566057E+0 9.595960E-9 3.299971E+0 2.699950E+0 3.569263E+0 9.696970E-9 3.299971E+0 2.699951E+0 3.572468E+0 9.797980E-9 3.299972E+0 2.699952E+0 3.579312E+0 9.898990E-9 3.299972E+0 2.699953E+0 3.589944E+0 1.000000E-8 3.299973E+0 2.699954E+0 3.600650E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -2.677837E-6 2.784568E-7 1.027643E-2 2.020202E-10 -7.270514E-6 -7.003089E-6 2.371961E-2 3.030303E-10 -3.545613E-6 -5.548844E-6 2.819189E-2 4.040404E-10 1.792868E-7 -4.094600E-6 2.315207E-2 5.050505E-10 3.734021E-6 -2.636444E-6 1.543927E-2 6.060606E-10 3.876436E-6 -1.093429E-6 1.071023E-2 7.070707E-10 1.299604E-6 6.354313E-7 8.737147E-3 8.080808E-10 -7.309954E-8 2.240607E-6 6.764061E-3 9.090909E-10 -9.441943E-7 -7.103103E-7 5.065425E-3 1.010101E-9 -1.403208E-6 -3.661228E-6 6.446711E-3 1.111111E-9 -2.053091E-6 -6.612146E-6 1.057248E-2 1.212121E-9 -2.787289E-6 -9.563064E-6 1.469826E-2 1.313131E-9 -3.207712E-6 -1.225954E-5 1.882403E-2 1.414141E-9 -4.732928E-6 -1.428412E-5 2.266250E-2 1.515152E-9 -6.258145E-6 -2.473496E-5 2.452049E-2 1.616162E-9 7.384314E-6 -4.889127E-5 2.545152E-2 1.717172E-9 1.490040E-4 -8.271105E-5 2.823966E-2 1.818182E-9 7.084777E-4 -1.024013E-4 3.213301E-2 1.919192E-9 1.266817E-3 -2.168826E-5 3.368730E-2 2.020202E-9 -2.001571E-3 2.836071E-4 3.386375E-2 2.121212E-9 -6.967092E-3 9.252663E-4 4.392648E-2 2.222222E-9 -1.573354E-2 1.737239E-3 1.119973E-1 2.323232E-9 -2.793974E-2 2.392109E-3 3.512674E-1 2.424242E-9 -9.324367E-3 2.626881E-3 8.059928E-1 2.525253E-9 1.262421E-1 1.796341E-3 1.384064E+0 2.626263E-9 4.508775E-1 -5.588804E-4 1.970002E+0 2.727273E-9 9.292505E-1 -4.901382E-3 2.400625E+0 2.828283E-9 1.531114E+0 -1.188169E-2 2.651787E+0 2.929293E-9 2.078942E+0 -1.987057E-2 2.841102E+0 3.030303E-9 2.403746E+0 -2.813720E-2 2.986340E+0 3.131313E-9 2.496606E+0 -3.590998E-2 3.096414E+0 3.232323E-9 2.539744E+0 -3.620492E-2 3.190759E+0 3.333333E-9 2.566638E+0 -1.451581E-2 3.267637E+0 3.434343E-9 2.579034E+0 4.350578E-2 3.327655E+0 3.535354E-9 2.587774E+0 1.648090E-1 3.371929E+0 3.636364E-9 2.595366E+0 3.469146E-1 3.382112E+0 3.737374E-9 2.600477E+0 5.348050E-1 3.351791E+0 3.838384E-9 2.602604E+0 7.345257E-1 3.306062E+0 3.939394E-9 2.603988E+0 9.374775E-1 3.243619E+0 4.040404E-9 2.604910E+0 1.140429E+0 3.175036E+0 4.141414E-9 2.605707E+0 1.332624E+0 3.114841E+0 4.242424E-9 2.606504E+0 1.474788E+0 3.059136E+0 4.343434E-9 2.607302E+0 1.558553E+0 3.003431E+0 4.444444E-9 2.607841E+0 1.615368E+0 2.954459E+0 4.545455E-9 2.607966E+0 1.655914E+0 2.922731E+0 4.646465E-9 2.607984E+0 1.696460E+0 2.907083E+0 4.747475E-9 2.608001E+0 1.728444E+0 2.905161E+0 4.848485E-9 2.608018E+0 1.745125E+0 2.916239E+0 4.949495E-9 2.608036E+0 1.754794E+0 2.936486E+0 5.050505E-9 2.608055E+0 1.761973E+0 2.963317E+0 5.151515E-9 2.608073E+0 1.767594E+0 2.992571E+0 5.252525E-9 2.608092E+0 1.773215E+0 3.021824E+0 5.353535E-9 2.608110E+0 1.778836E+0 3.051078E+0 5.454545E-9 2.608122E+0 1.784186E+0 3.080815E+0 5.555556E-9 2.608125E+0 1.787371E+0 3.110102E+0 5.656566E-9 2.608126E+0 1.788787E+0 3.134550E+0 5.757576E-9 2.608127E+0 1.789867E+0 3.149969E+0 5.858586E-9 2.608128E+0 1.790706E+0 3.156994E+0 5.959596E-9 2.608132E+0 1.791474E+0 3.156369E+0 6.060606E-9 2.608138E+0 1.792241E+0 3.149042E+0 6.161616E-9 2.608145E+0 1.793009E+0 3.139437E+0 6.262626E-9 2.608151E+0 1.793560E+0 3.129833E+0 6.363636E-9 2.608158E+0 1.793846E+0 3.120228E+0 6.464646E-9 2.608161E+0 1.794054E+0 3.108126E+0 6.565657E-9 2.608161E+0 1.794262E+0 3.092083E+0 6.666667E-9 2.608161E+0 1.794470E+0 3.074674E+0 6.767677E-9 2.608160E+0 1.794618E+0 3.057264E+0 6.868687E-9 2.608159E+0 1.794700E+0 3.039855E+0 6.969697E-9 2.608162E+0 1.794764E+0 3.025873E+0 7.070707E-9 2.608166E+0 1.794828E+0 3.018005E+0 7.171717E-9 2.608171E+0 1.794892E+0 3.015444E+0 7.272727E-9 2.608176E+0 1.794937E+0 3.020035E+0 7.373737E-9 2.608181E+0 1.794964E+0 3.026874E+0 7.474747E-9 2.608183E+0 1.794986E+0 3.033714E+0 7.575758E-9 2.608182E+0 1.795008E+0 3.040554E+0 7.676768E-9 2.608182E+0 1.795031E+0 3.047394E+0 7.777778E-9 2.608182E+0 1.795048E+0 3.058168E+0 7.878788E-9 2.608181E+0 1.795060E+0 3.070119E+0 7.979798E-9 2.608183E+0 1.795072E+0 3.082069E+0 8.080808E-9 2.608186E+0 1.795083E+0 3.094019E+0 8.181818E-9 2.608190E+0 1.795095E+0 3.105969E+0 8.282828E-9 2.608194E+0 1.795104E+0 3.108768E+0 8.383838E-9 2.608197E+0 1.795111E+0 3.109559E+0 8.484848E-9 2.608198E+0 1.795118E+0 3.110349E+0 8.585859E-9 2.608198E+0 1.795125E+0 3.111139E+0 8.686869E-9 2.608197E+0 1.795132E+0 3.111929E+0 8.787879E-9 2.608197E+0 1.795140E+0 3.104016E+0 8.888889E-9 2.608196E+0 1.795148E+0 3.094802E+0 8.989899E-9 2.608198E+0 1.795157E+0 3.085589E+0 9.090909E-9 2.608201E+0 1.795166E+0 3.076376E+0 9.191919E-9 2.608203E+0 1.795174E+0 3.067162E+0 9.292929E-9 2.608206E+0 1.795176E+0 3.061368E+0 9.393939E-9 2.608209E+0 1.795173E+0 3.055871E+0 9.494949E-9 2.608209E+0 1.795169E+0 3.050373E+0 9.595960E-9 2.608209E+0 1.795166E+0 3.044876E+0 9.696970E-9 2.608209E+0 1.795163E+0 3.039379E+0 9.797980E-9 2.608208E+0 1.795162E+0 3.042642E+0 9.898990E-9 2.608208E+0 1.795164E+0 3.046176E+0 1.000000E-8 2.608196E+0 1.795166E+0 3.049710E+0 | [Model] cntrl Model_type Input Polarity Non-Inverting Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 2.7 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136948E+0 -1.737060E+0 -3.200000E+0 -1.998718E+0 -2.048855E+0 -1.662410E+0 -3.100000E+0 -1.910854E+0 -1.960812E+0 -1.587787E+0 -3.000000E+0 -1.823042E+0 -1.872824E+0 -1.513196E+0 -2.900000E+0 -1.735287E+0 -1.784898E+0 -1.438639E+0 -2.800000E+0 -1.647592E+0 -1.697037E+0 -1.364120E+0 -2.700000E+0 -1.559965E+0 -1.609250E+0 -1.289645E+0 -2.600000E+0 -1.472413E+0 -1.521544E+0 -1.215220E+0 -2.500000E+0 -1.384944E+0 -1.433930E+0 -1.140850E+0 -2.400000E+0 -1.297569E+0 -1.346416E+0 -1.066544E+0 -2.300000E+0 -1.210300E+0 -1.259019E+0 -9.923116E-1 -2.200000E+0 -1.123150E+0 -1.171752E+0 -9.181642E-1 -2.100000E+0 -1.036140E+0 -1.084636E+0 -8.441164E-1 -2.000000E+0 -9.492907E-1 -9.976942E-1 -7.701861E-1 -1.900000E+0 -8.626322E-1 -9.109580E-1 -6.963970E-1 -1.800000E+0 -7.762024E-1 -8.244659E-1 -6.227799E-1 -1.700000E+0 -6.900523E-1 -7.382691E-1 -5.493769E-1 -1.600000E+0 -6.042520E-1 -6.524365E-1 -4.762478E-1 -1.500000E+0 -5.189018E-1 -5.670639E-1 -4.034838E-1 -1.400000E+0 -4.341580E-1 -4.822895E-1 -3.312201E-1 -1.300000E+0 -3.502547E-1 -3.983325E-1 -2.596954E-1 -1.200000E+0 -2.676132E-1 -3.155255E-1 -1.893607E-1 -1.100000E+0 -1.870491E-1 -2.344820E-1 -1.212389E-1 -1.000000E+0 -1.104662E-1 -1.564250E-1 -5.843409E-2 -9.000000E-1 -4.369648E-2 -8.429040E-2 -1.533363E-2 -8.000000E-1 -6.751899E-3 -2.686453E-2 -8.121207E-3 -7.000000E-1 -1.876732E-3 -2.834686E-3 -4.849376E-3 -6.000000E-1 -7.422966E-4 -2.960889E-4 -1.484203E-3 -5.000000E-1 -1.045068E-4 -6.222394E-5 -1.643587E-4 -4.000000E-1 -6.741564E-6 -7.492348E-6 -6.208520E-6 -3.000000E-1 -2.627551E-7 -5.239461E-7 -1.049910E-7 -2.000000E-1 -7.320938E-9 -2.709499E-8 -1.170261E-9 -1.000000E-1 -1.580317E-10 -1.084161E-9 -1.365064E-11 0.0 -5.168129E-12 -2.610789E-11 -3.644970E-12 1.000000E-1 -2.031375E-12 9.084011E-12 -3.022027E-12 2.000000E-1 -1.316391E-12 1.200828E-11 -2.455369E-12 3.000000E-1 -6.514789E-13 1.335110E-11 -1.889155E-12 4.000000E-1 -5.240253E-14 1.442446E-11 -1.325162E-12 5.000000E-1 6.008527E-13 1.550404E-11 -7.585044E-13 6.000000E-1 1.252776E-12 1.661871E-11 -1.927347E-13 7.000000E-1 1.790568E-12 1.766942E-11 3.721468E-13 8.000000E-1 2.440714E-12 1.871303E-11 9.361400E-13 9.000000E-1 3.092637E-12 1.964118E-11 1.502798E-12 1.000000E+0 3.742784E-12 2.067946E-11 2.067679E-12 1.100000E+0 4.507506E-12 2.171596E-11 2.630784E-12 1.200000E+0 5.043965E-12 2.297895E-11 3.197442E-12 1.300000E+0 5.808687E-12 2.378897E-11 3.762324E-12 1.400000E+0 6.117773E-12 2.482459E-11 4.330758E-12 1.500000E+0 7.108092E-12 2.586020E-11 4.893863E-12 1.600000E+0 7.417178E-12 2.689315E-11 5.458745E-12 1.700000E+0 7.954526E-12 2.792877E-11 6.025402E-12 1.800000E+0 8.718359E-12 2.896439E-11 6.590284E-12 1.900000E+0 9.255707E-12 2.999734E-11 7.155165E-12 2.000000E+0 1.001865E-11 3.103295E-11 7.720047E-12 2.100000E+0 1.078604E-11 3.206502E-11 8.292034E-12 2.200000E+0 1.154810E-11 3.333156E-11 8.853363E-12 2.300000E+0 1.140421E-11 3.413803E-11 9.418244E-12 2.400000E+0 1.261924E-11 3.585399E-11 9.983125E-12 2.500000E+0 1.338662E-11 3.621281E-11 1.055156E-11 2.600000E+0 1.415046E-11 3.747580E-11 1.111289E-11 2.700000E+0 1.445954E-11 3.828404E-11 1.168132E-11 2.800000E+0 1.477041E-11 3.955414E-11 1.224976E-11 2.900000E+0 1.553424E-11 4.037126E-11 1.281109E-11 3.000000E+0 1.675282E-11 4.164136E-11 1.337597E-11 3.100000E+0 1.660716E-11 4.292211E-11 1.394440E-11 3.200000E+0 1.737632E-11 4.374279E-11 1.450573E-11 3.300000E+0 1.814193E-11 4.503242E-11 1.507061E-11 | [POWER Clamp] -3.300000E+0 4.090950E-11 8.403589E-11 3.549871E-11 -3.200000E+0 4.038014E-11 8.184387E-11 3.493028E-11 -3.100000E+0 3.895551E-11 7.887380E-11 3.434764E-11 -3.000000E+0 3.848300E-11 7.693757E-11 3.379341E-11 -2.900000E+0 3.709388E-11 7.511147E-11 3.322498E-11 -2.800000E+0 3.663914E-11 7.340262E-11 3.264233E-11 -2.700000E+0 3.709744E-11 7.086598E-11 3.206679E-11 -2.600000E+0 3.575451E-11 6.842882E-11 3.149125E-11 -2.500000E+0 3.442935E-11 6.789591E-11 3.092992E-11 -2.400000E+0 3.310419E-11 6.651746E-11 3.035439E-11 -2.300000E+0 3.362288E-11 6.431478E-11 2.978595E-11 -2.200000E+0 3.322853E-11 6.306777E-11 2.922462E-11 -2.100000E+0 3.192824E-11 6.187761E-11 2.864908E-11 -2.000000E+0 3.065281E-11 6.073719E-11 2.808775E-11 -1.900000E+0 3.119283E-11 5.874412E-11 2.752643E-11 -1.800000E+0 2.901857E-11 5.769607E-11 2.695799E-11 -1.700000E+0 2.957279E-11 5.757883E-11 2.638245E-11 -1.600000E+0 2.921752E-11 5.568879E-11 2.582112E-11 -1.500000E+0 2.796696E-11 5.472600E-11 2.525269E-11 -1.400000E+0 2.762590E-11 5.379164E-11 2.469136E-11 -1.300000E+0 2.548006E-11 5.242029E-11 2.411582E-11 -1.200000E+0 2.605915E-11 5.152145E-11 2.355449E-11 -1.100000E+0 2.572520E-11 5.018386E-11 2.299316E-11 -1.000000E+0 2.449241E-11 4.931700E-11 2.242473E-11 -9.000000E-1 2.416556E-11 4.800960E-11 2.185629E-11 -8.000000E-1 2.294343E-11 4.715872E-11 2.129497E-11 -7.000000E-1 2.262013E-11 4.585843E-11 2.071943E-11 -6.000000E-1 2.229861E-11 4.503242E-11 2.015810E-11 -5.000000E-1 2.107647E-11 4.374279E-11 1.959677E-11 -4.000000E-1 2.076028E-11 4.292211E-11 1.902833E-11 -3.000000E-1 1.998934E-11 4.164136E-11 1.845990E-11 -2.000000E-1 1.967848E-11 4.037126E-11 1.789857E-11 -1.000000E-1 1.845457E-11 3.955414E-11 1.733014E-11 0.0 1.814549E-11 3.828404E-11 1.676170E-11 | [End]