|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX16373MTD | Low Voltage 16-Bit Transparent Latch | with 5V Tolerant Inputs and Outputs | TSSOP-48 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx16373mtd_300.ibs | [File Rev] 3.3 | [Date] 01-Nov-00 1:00:58 PM | [Source] SPICE to IBIS Simulation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2000 Fairchild Semiconductor Corp | [Component] 74LCX16373MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1 cntrl 140m 3.57n 0.2p 2 o0 data_o 130m 3.34n 0.15p 3 o1 data_o 130m 3.06n 0.15p 4 gnd GND 130m 2.62n 0.12p 5 o2 data_o 120m 2.23n 0.1p 6 o3 data_o 120m 1.76n 0.1p 7 vcc POWER 110m 1.65n 0.1p 8 o4 data_o 100m 1.59n 0.1p 9 o5 data_o 100m 1.54n 0.1p 10 gnd GND 100m 1.49n 0.1p 11 o6 data_o 100m 1.44n 0.1p 12 o7 data_o 100m 1.37n 0.1p 13 o8 data_o 100m 1.37n 0.1p 14 o9 data_o 100m 1.44n 0.1p 15 gnd GND 100m 1.49n 0.1p 16 o10 data_o 100m 1.54n 0.1p 17 o11 data_o 100m 1.59n 0.1p 18 vcc POWER 110m 1.65n 0.1p 19 o12 data_o 120m 1.76n 0.1p 20 o13 data_o 120m 2.23n 0.1p 21 gnd GND 130m 2.62n 0.12p 22 o14 data_o 130m 3.06n 0.15p 23 o15 data_o 130m 3.34n 0.15p 24 oe4 cntrl 140m 3.57n 0.2p 25 oe3 cntrl 140m 3.57n 0.2p 26 i15 data_i 130m 3.34n 0.25p 27 i14 data_i 130m 3.06n 0.15p 28 gnd GND 130m 2.62n 0.12p 29 i13 data_i 120m 2.23n 0.1p 30 i12 data_i 120m 1.76n 0.1p 31 vcc POWER 110m 1.65n 0.1p 32 i11 data_i 100m 1.59n 0.1p 33 i10 data_i 100m 1.54n 0.1p 34 gnd GND 100m 1.49n 0.1p 35 i9 data_i 100m 1.44n 0.1p 36 i8 data_i 100m 1.37n 0.1p 37 i7 data_i 100m 1.37n 0.1p 38 i6 data_i 100m 1.44n 0.1p 39 gnd GND 100m 1.49n 0.1p 40 i5 data_i 100m 1.59n 0.1p 41 i4 data_i 100m 1.59n 0.1p 42 vcc POWER 110m 1.65n 0.1p 43 i3 data_i 120m 1.76n 0.1p 44 i2 data_i 120m 2.23n 0.1p 45 gnd GND 130m 2.62n 0.12p 46 i1 data_i 130m 3.06n 0.15p 47 i0 data_i 130m 3.34n 0.25p 48 oe2 cntrl 140m 3.57n 0.2p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.048359E+0 -1.811389E+0 -3.200000E+0 -1.998718E+0 -1.959918E+0 -1.736969E+0 -3.100000E+0 -1.910854E+0 -1.871517E+0 -1.662593E+0 -3.000000E+0 -1.823042E+0 -1.783159E+0 -1.588264E+0 -2.900000E+0 -1.735287E+0 -1.694849E+0 -1.513988E+0 -2.800000E+0 -1.647592E+0 -1.606591E+0 -1.439769E+0 -2.700000E+0 -1.559965E+0 -1.518390E+0 -1.365612E+0 -2.600000E+0 -1.472413E+0 -1.430254E+0 -1.291525E+0 -2.500000E+0 -1.384944E+0 -1.342189E+0 -1.217515E+0 -2.400000E+0 -1.297569E+0 -1.254205E+0 -1.143591E+0 -2.300000E+0 -1.210300E+0 -1.166312E+0 -1.069764E+0 -2.200000E+0 -1.123150E+0 -1.078524E+0 -9.960475E-1 -2.100000E+0 -1.036140E+0 -9.908566E-1 -9.224578E-1 -2.000000E+0 -9.492907E-1 -9.033314E-1 -8.490149E-1 -1.900000E+0 -8.626322E-1 -8.159755E-1 -7.757440E-1 -1.800000E+0 -7.762024E-1 -7.288251E-1 -7.026774E-1 -1.700000E+0 -6.900523E-1 -6.419298E-1 -6.298576E-1 -1.600000E+0 -6.042520E-1 -5.553597E-1 -5.573418E-1 -1.500000E+0 -5.189018E-1 -4.692184E-1 -4.852093E-1 -1.400000E+0 -4.341580E-1 -3.836771E-1 -4.135782E-1 -1.300000E+0 -3.502547E-1 -2.990054E-1 -3.426183E-1 -1.200000E+0 -2.676132E-1 -2.157385E-1 -2.726142E-1 -1.100000E+0 -1.870491E-1 -1.350787E-1 -2.040644E-1 -1.000000E+0 -1.104662E-1 -6.066263E-2 -1.379633E-1 -9.000000E-1 -4.369648E-2 -9.408333E-3 -7.667339E-2 -8.000000E-1 -6.751899E-3 -1.748955E-3 -2.719189E-2 -7.000000E-1 -1.876732E-3 -5.184491E-4 -5.120668E-3 -6.000000E-1 -7.422966E-4 -4.302806E-5 -2.021137E-3 -5.000000E-1 -1.045068E-4 -1.475658E-6 -9.739742E-4 -4.000000E-1 -6.741564E-6 -2.725078E-8 -2.205920E-4 -3.000000E-1 -2.627551E-7 -3.587699E-10 -2.293751E-5 -2.000000E-1 -7.320938E-9 -7.643108E-12 -1.503994E-6 -1.000000E-1 -1.580317E-10 -3.628597E-12 -6.945233E-8 0.0 -5.168129E-12 -3.000089E-12 -1.884060E-9 1.000000E-1 -2.031375E-12 -2.395473E-12 6.427001E-10 2.000000E-1 -1.316391E-12 -1.791012E-12 8.117469E-10 3.000000E-1 -6.514789E-13 -1.187273E-12 8.611538E-10 4.000000E-1 -5.240253E-14 -5.819789E-13 8.979191E-10 5.000000E-1 6.008527E-13 2.264855E-14 9.314256E-10 6.000000E-1 1.252776E-12 6.257217E-13 9.636318E-10 7.000000E-1 1.790568E-12 1.230571E-12 9.952013E-10 8.000000E-1 2.440714E-12 1.836309E-12 1.026420E-9 9.000000E-1 3.092637E-12 2.327472E-12 1.057428E-9 1.000000E+0 3.742784E-12 3.044676E-12 1.088301E-9 1.100000E+0 4.507506E-12 3.421263E-12 1.119087E-9 1.200000E+0 5.043965E-12 4.250822E-12 1.149809E-9 1.300000E+0 5.808687E-12 4.856560E-12 1.180480E-9 1.400000E+0 6.117773E-12 5.460521E-12 1.211120E-9 1.500000E+0 7.108092E-12 5.839773E-12 1.241737E-9 1.600000E+0 7.417178E-12 6.671996E-12 1.272337E-9 1.700000E+0 7.954526E-12 7.048584E-12 1.302922E-9 1.800000E+0 8.718359E-12 7.654322E-12 1.333444E-9 1.900000E+0 9.255707E-12 8.711254E-12 1.364150E-9 2.000000E+0 1.001865E-11 9.089618E-12 1.394795E-9 2.100000E+0 1.078604E-11 9.919177E-12 1.425462E-9 2.200000E+0 1.154810E-11 9.842793E-12 1.456161E-9 2.300000E+0 1.140421E-11 1.112710E-11 1.486921E-9 2.400000E+0 1.261924E-11 1.150369E-11 1.517741E-9 2.500000E+0 1.338662E-11 1.279510E-11 1.548649E-9 2.600000E+0 1.415046E-11 1.271516E-11 1.579679E-9 2.700000E+0 1.445954E-11 1.308997E-11 1.610836E-9 2.800000E+0 1.477041E-11 1.392308E-11 1.642167E-9 2.900000E+0 1.553424E-11 1.384315E-11 1.673701E-9 3.000000E+0 1.675282E-11 1.467981E-11 1.705484E-9 3.100000E+0 1.660716E-11 1.551292E-11 1.737579E-9 3.200000E+0 1.737632E-11 1.634248E-11 1.770033E-9 3.300000E+0 1.814193E-11 1.672085E-11 1.802917E-9 | [POWER Clamp] -3.300000E+0 4.090950E-11 3.530687E-11 5.686473E-9 -3.200000E+0 4.038014E-11 3.402789E-11 5.391456E-9 -3.100000E+0 3.895551E-11 3.365841E-11 5.116334E-9 -3.000000E+0 3.848300E-11 3.236167E-11 4.860155E-9 -2.900000E+0 3.709388E-11 3.288747E-11 4.621853E-9 -2.800000E+0 3.663914E-11 3.069189E-11 4.400469E-9 -2.700000E+0 3.709744E-11 3.214140E-11 4.195002E-9 -2.600000E+0 3.575451E-11 3.085532E-11 4.004519E-9 -2.500000E+0 3.442935E-11 3.047873E-11 3.828092E-9 -2.400000E+0 3.310419E-11 2.918554E-11 3.664837E-9 -2.300000E+0 3.362288E-11 2.971134E-11 3.513868E-9 -2.200000E+0 3.322853E-11 2.842881E-11 3.374389E-9 -2.100000E+0 3.192824E-11 2.714984E-11 3.245525E-9 -2.000000E+0 3.065281E-11 2.859224E-11 3.126552E-9 -1.900000E+0 3.119283E-11 2.639311E-11 3.016687E-9 -1.800000E+0 2.901857E-11 2.692246E-11 2.915236E-9 -1.700000E+0 2.957279E-11 2.472689E-11 2.821515E-9 -1.600000E+0 2.921752E-11 2.526690E-11 2.734843E-9 -1.500000E+0 2.796696E-11 2.397726E-11 2.654630E-9 -1.400000E+0 2.762590E-11 2.268763E-11 2.580272E-9 -1.300000E+0 2.548006E-11 2.322764E-11 2.511221E-9 -1.200000E+0 2.605915E-11 2.284395E-11 2.446967E-9 -1.100000E+0 2.572520E-11 2.247091E-11 2.387026E-9 -1.000000E+0 2.449241E-11 2.118128E-11 2.330928E-9 -9.000000E-1 2.416556E-11 2.080469E-11 2.278277E-9 -8.000000E-1 2.294343E-11 2.042633E-11 2.228667E-9 -7.000000E-1 2.262013E-11 1.913847E-11 2.181750E-9 -6.000000E-1 2.229861E-11 1.830713E-11 2.137213E-9 -5.000000E-1 2.107647E-11 1.792877E-11 2.094730E-9 -4.000000E-1 2.076028E-11 1.709921E-11 2.054065E-9 -3.000000E-1 1.998934E-11 1.672440E-11 2.014964E-9 -2.000000E-1 1.967848E-11 1.634248E-11 1.977227E-9 -1.000000E-1 1.845457E-11 1.551292E-11 1.940656E-9 0.0 1.814549E-11 1.467981E-11 1.905065E-9 | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.276555E-1 3.232286E-1 3.414279E-1 -3.200000E+0 3.235697E-1 3.194789E-1 3.371187E-1 -3.100000E+0 3.178625E-1 3.140390E-1 3.311772E-1 -3.000000E+0 3.109632E-1 3.073845E-1 3.240243E-1 -2.900000E+0 3.031443E-1 2.997994E-1 3.159313E-1 -2.800000E+0 2.945932E-1 2.914722E-1 3.070862E-1 -2.700000E+0 2.854466E-1 2.825367E-1 2.976273E-1 -2.600000E+0 2.758088E-1 2.730938E-1 2.876602E-1 -2.500000E+0 2.657623E-1 2.632220E-1 2.772689E-1 -2.400000E+0 2.553743E-1 2.529841E-1 2.665217E-1 -2.300000E+0 2.447014E-1 2.424306E-1 2.554763E-1 -2.200000E+0 2.337923E-1 2.315968E-1 2.441820E-1 -2.100000E+0 2.226899E-1 2.205017E-1 2.326825E-1 -2.000000E+0 2.114323E-1 2.092227E-1 2.210173E-1 -1.900000E+0 2.000521E-1 1.979214E-1 2.092227E-1 -1.800000E+0 1.885818E-1 1.866606E-1 1.973326E-1 -1.700000E+0 1.770768E-1 1.754437E-1 1.853792E-1 -1.600000E+0 1.656038E-1 1.642658E-1 1.733950E-1 -1.500000E+0 1.541890E-1 1.531215E-1 1.614191E-1 -1.400000E+0 1.428343E-1 1.420058E-1 1.494940E-1 -1.300000E+0 1.315386E-1 1.309145E-1 1.376442E-1 -1.200000E+0 1.203016E-1 1.198455E-1 1.258765E-1 -1.100000E+0 1.091259E-1 1.088042E-1 1.141935E-1 -1.000000E+0 9.801908E-2 9.780807E-2 1.026012E-1 -9.000000E-1 8.701278E-2 8.694731E-2 9.111158E-2 -8.000000E-1 7.618046E-2 7.662973E-2 7.976444E-2 -7.000000E-1 6.580567E-2 6.689558E-2 6.863999E-2 -6.000000E-1 5.605905E-2 5.721204E-2 5.799729E-2 -5.000000E-1 4.648506E-2 4.754614E-2 4.795014E-2 -4.000000E-1 3.698738E-2 3.790670E-2 3.812977E-2 -3.000000E-1 2.757277E-2 2.830793E-2 2.841841E-2 -2.000000E-1 1.825571E-2 1.877019E-2 1.881684E-2 -1.000000E-1 9.055993E-3 9.321574E-3 9.338044E-3 0.0 -1.911857E-10 -2.937117E-10 -5.577334E-10 10.000000E-2 -8.769502E-3 -8.935068E-3 -9.108819E-3 2.000000E-1 -1.712908E-2 -1.725509E-2 -1.791226E-2 3.000000E-1 -2.507544E-2 -2.495985E-2 -2.640668E-2 4.000000E-1 -3.260535E-2 -3.204981E-2 -3.458842E-2 5.000000E-1 -3.971570E-2 -3.852640E-2 -4.245375E-2 6.000000E-1 -4.640354E-2 -4.439260E-2 -4.999898E-2 7.000000E-1 -5.266621E-2 -4.965376E-2 -5.722039E-2 8.000000E-1 -5.850142E-2 -5.431897E-2 -6.411429E-2 9.000000E-1 -6.390752E-2 -5.840321E-2 -7.067704E-2 1.000000E+0 -6.888377E-2 -6.193028E-2 -7.690511E-2 1.100000E+0 -7.343081E-2 -6.493641E-2 -8.279512E-2 1.200000E+0 -7.755140E-2 -6.747282E-2 -8.834394E-2 1.300000E+0 -8.125139E-2 -6.960481E-2 -9.354882E-2 1.400000E+0 -8.454116E-2 -7.140539E-2 -9.840757E-2 1.500000E+0 -8.743736E-2 -7.294544E-2 -1.029188E-1 1.600000E+0 -8.996465E-2 -7.428548E-2 -1.070824E-1 1.700000E+0 -9.215663E-2 -7.547240E-2 -1.109000E-1 1.800000E+0 -9.405505E-2 -7.654049E-2 -1.143756E-1 1.900000E+0 -9.570644E-2 -7.751432E-2 -1.175167E-1 2.000000E+0 -9.715726E-2 -7.841158E-2 -1.203355E-1 2.100000E+0 -9.844926E-2 -7.924526E-2 -1.228495E-1 2.200000E+0 -9.961681E-2 -8.002516E-2 -1.250825E-1 2.300000E+0 -1.006865E-1 -8.075886E-2 -1.270640E-1 2.400000E+0 -1.016780E-1 -8.145238E-2 -1.288276E-1 2.500000E+0 -1.026060E-1 -8.211061E-2 -1.304079E-1 2.600000E+0 -1.034811E-1 -8.273759E-2 -1.318379E-1 2.700000E+0 -1.043113E-1 -8.333670E-2 -1.331464E-1 2.800000E+0 -1.051027E-1 -8.391081E-2 -1.343572E-1 2.900000E+0 -1.058600E-1 -8.446238E-2 -1.354888E-1 3.000000E+0 -1.065870E-1 -8.499354E-2 -1.365557E-1 3.100000E+0 -1.072868E-1 -8.550616E-2 -1.375685E-1 3.200000E+0 -1.079619E-1 -8.600186E-2 -1.385355E-1 3.300000E+0 -1.086146E-1 -8.648209E-2 -1.394628E-1 3.400000E+0 -1.092467E-1 -8.694811E-2 -1.403553E-1 3.500000E+0 -1.098599E-1 -8.740108E-2 -1.412169E-1 3.600000E+0 -1.104555E-1 -8.784199E-2 -1.420507E-1 3.700000E+0 -1.110348E-1 -8.827178E-2 -1.428591E-1 3.800000E+0 -1.115990E-1 -8.869126E-2 -1.436440E-1 3.900000E+0 -1.121491E-1 -8.910118E-2 -1.444030E-1 4.000000E+0 -1.126860E-1 -8.950222E-2 -1.451048E-1 4.100000E+0 -1.132106E-1 -8.989498E-2 -1.456913E-1 4.200000E+0 -1.137236E-1 -9.028003E-2 -1.462062E-1 4.300000E+0 -1.142257E-1 -9.065788E-2 -1.455570E-1 4.400000E+0 -1.147175E-1 -9.102894E-2 -1.379368E-1 4.500000E+0 -1.151997E-1 -9.139390E-2 -1.321599E-1 4.600000E+0 -1.156728E-1 -9.175280E-2 -1.308505E-1 4.700000E+0 -1.161373E-1 -9.210630E-2 -1.310294E-1 4.800000E+0 -1.165937E-1 -9.245440E-2 -1.317689E-1 4.900000E+0 -1.170424E-1 -9.279780E-2 -1.327690E-1 5.000000E+0 -1.174838E-1 -9.313660E-2 -1.339105E-1 5.100000E+0 -1.179184E-1 -9.347120E-2 -1.351375E-1 5.200000E+0 -1.183464E-1 -9.380170E-2 -1.364204E-1 5.300000E+0 -1.187682E-1 -9.412830E-2 -1.377427E-1 5.400000E+0 -1.191842E-1 -9.445140E-2 -1.390937E-1 5.500000E+0 -1.195945E-1 -9.477120E-2 -1.404668E-1 5.600000E+0 -1.199997E-1 -9.508790E-2 -1.418575E-1 5.700000E+0 -1.203997E-1 -9.540150E-2 -1.432626E-1 5.800000E+0 -1.207951E-1 -9.571240E-2 -1.446799E-1 5.900000E+0 -1.211859E-1 -9.602070E-2 -1.461076E-1 6.000000E+0 -1.215724E-1 -9.632640E-2 -1.475447E-1 6.100000E+0 -1.219548E-1 -9.662990E-2 -1.489900E-1 6.200000E+0 -1.223334E-1 -9.693120E-2 -1.504430E-1 6.300000E+0 -1.227083E-1 -9.723050E-2 -1.519028E-1 6.400000E+0 -1.230798E-1 -9.752780E-2 -1.533693E-1 6.500000E+0 -1.234479E-1 -9.782330E-2 -1.548419E-1 6.600000E+0 -1.238129E-1 -9.811730E-2 -1.563204E-1 | [Pulldown] -3.300000E+0 -1.395100E-3 -1.261100E-3 -1.541700E-3 -3.200000E+0 -1.456200E-3 -1.318400E-3 -1.602500E-3 -3.100000E+0 -1.523100E-3 -1.381200E-3 -1.668800E-3 -3.000000E+0 -1.596300E-3 -1.450200E-3 -1.741400E-3 -2.900000E+0 -1.676900E-3 -1.526500E-3 -1.821200E-3 -2.800000E+0 -1.766200E-3 -1.611200E-3 -1.909200E-3 -2.700000E+0 -1.865500E-3 -1.706000E-3 -2.006900E-3 -2.600000E+0 -1.976700E-3 -1.812600E-3 -2.115800E-3 -2.500000E+0 -2.101900E-3 -1.933400E-3 -2.237900E-3 -2.400000E+0 -2.244100E-3 -2.071400E-3 -2.375900E-3 -2.300000E+0 -2.407000E-3 -2.230700E-3 -2.532900E-3 -2.200000E+0 -2.595100E-3 -2.416500E-3 -2.713300E-3 -2.100000E+0 -2.815300E-3 -2.635700E-3 -2.922500E-3 -2.000000E+0 -3.076000E-3 -2.898700E-3 -3.168000E-3 -1.900000E+0 -3.389700E-3 -3.219500E-3 -3.460200E-3 -1.800000E+0 -3.774200E-3 -3.619600E-3 -3.813600E-3 -1.700000E+0 -4.255800E-3 -4.132100E-3 -4.249200E-3 -1.600000E+0 -4.876500E-3 -4.811000E-3 -4.799100E-3 -1.500000E+0 -5.704800E-3 -5.750500E-3 -5.516400E-3 -1.400000E+0 -6.873300E-3 -7.155740E-3 -6.483960E-3 -1.300000E+0 -8.614310E-3 -9.416960E-3 -7.858160E-3 -1.200000E+0 -1.147535E-2 -1.365465E-2 -9.947840E-3 -1.100000E+0 -1.692478E-2 -2.391896E-2 -1.344754E-2 -1.000000E+0 -3.004394E-2 -5.994743E-2 -2.019060E-2 -9.000000E-1 -6.630387E-2 -1.113994E-1 -3.532951E-2 -8.000000E-1 -9.573582E-2 -1.080193E-1 -6.359031E-2 -7.000000E-1 -8.940805E-2 -9.645590E-2 -7.744942E-2 -6.000000E-1 -7.832041E-2 -8.361109E-2 -7.053216E-2 -5.000000E-1 -6.599233E-2 -7.023411E-2 -6.027788E-2 -4.000000E-1 -5.311908E-2 -5.657619E-2 -4.887223E-2 -3.000000E-1 -4.002824E-2 -4.268369E-2 -3.685398E-2 -2.000000E-1 -2.678622E-2 -2.859179E-2 -2.463953E-2 -1.000000E-1 -1.342898E-2 -1.434463E-2 -1.234204E-2 0.0 0.0 0.0 -8.089804E-11 1.000000E-1 1.301276E-2 1.377142E-2 1.204631E-2 2.000000E-1 2.517149E-2 2.637506E-2 2.348666E-2 3.000000E-1 3.649817E-2 3.785307E-2 3.433019E-2 4.000000E-1 4.701442E-2 4.824607E-2 4.458611E-2 5.000000E-1 5.674131E-2 5.759229E-2 5.426366E-2 6.000000E-1 6.569900E-2 6.592625E-2 6.337202E-2 7.000000E-1 7.390632E-2 7.327707E-2 7.192021E-2 8.000000E-1 8.138004E-2 7.966623E-2 7.991690E-2 9.000000E-1 8.813396E-2 8.510617E-2 8.737023E-2 1.000000E+0 9.417759E-2 8.960356E-2 9.428752E-2 1.100000E+0 9.951467E-2 9.317572E-2 1.006748E-1 1.200000E+0 1.041427E-1 9.588394E-2 1.065360E-1 1.300000E+0 1.080563E-1 9.785843E-2 1.118726E-1 1.400000E+0 1.112594E-1 9.927582E-2 1.166819E-1 1.500000E+0 1.137866E-1 1.003057E-1 1.209571E-1 1.600000E+0 1.157195E-1 1.010773E-1 1.246879E-1 1.700000E+0 1.171757E-1 1.016778E-1 1.278661E-1 1.800000E+0 1.182778E-1 1.021631E-1 1.304968E-1 1.900000E+0 1.191285E-1 1.025688E-1 1.326124E-1 2.000000E+0 1.198037E-1 1.029181E-1 1.342774E-1 2.100000E+0 1.203554E-1 1.032262E-1 1.355768E-1 2.200000E+0 1.208192E-1 1.035035E-1 1.365966E-1 2.300000E+0 1.212189E-1 1.037574E-1 1.374097E-1 2.400000E+0 1.215711E-1 1.039930E-1 1.380720E-1 2.500000E+0 1.218871E-1 1.042141E-1 1.386242E-1 2.600000E+0 1.221752E-1 1.044236E-1 1.390949E-1 2.700000E+0 1.224414E-1 1.046237E-1 1.395044E-1 2.800000E+0 1.226901E-1 1.048161E-1 1.398674E-1 2.900000E+0 1.229247E-1 1.050022E-1 1.401943E-1 3.000000E+0 1.231478E-1 1.051832E-1 1.404928E-1 3.100000E+0 1.233616E-1 1.053601E-1 1.407686E-1 3.200000E+0 1.235677E-1 1.055338E-1 1.410261E-1 3.300000E+0 1.237676E-1 1.057051E-1 1.412688E-1 3.400000E+0 1.239627E-1 1.058750E-1 1.414993E-1 3.500000E+0 1.241542E-1 1.060443E-1 1.417199E-1 3.600000E+0 1.243432E-1 1.062139E-1 1.419325E-1 3.700000E+0 1.245309E-1 1.063877E-1 1.421389E-1 3.800000E+0 1.247189E-1 1.068077E-1 1.423405E-1 3.900000E+0 1.249263E-1 1.082507E-1 1.425390E-1 4.000000E+0 1.255158E-1 1.101129E-1 1.427371E-1 4.100000E+0 1.269653E-1 1.120878E-1 1.429671E-1 4.200000E+0 1.287727E-1 1.141162E-1 1.435831E-1 4.300000E+0 1.307089E-1 1.161727E-1 1.450243E-1 4.400000E+0 1.327154E-1 1.182514E-1 1.468875E-1 4.500000E+0 1.347660E-1 1.203505E-1 1.489089E-1 4.600000E+0 1.368530E-1 1.224710E-1 1.510192E-1 4.700000E+0 1.389738E-1 1.246153E-1 1.531851E-1 4.800000E+0 1.411285E-1 1.267871E-1 1.553957E-1 4.900000E+0 1.433191E-1 1.289904E-1 1.576469E-1 5.000000E+0 1.455477E-1 1.312268E-1 1.599374E-1 5.100000E+0 1.478140E-1 1.334893E-1 1.622670E-1 5.200000E+0 1.501171E-1 1.357739E-1 1.646340E-1 5.300000E+0 1.524585E-1 1.380835E-1 1.670369E-1 5.400000E+0 1.548411E-1 1.404213E-1 1.694762E-1 5.500000E+0 1.572685E-1 1.427906E-1 1.719536E-1 5.600000E+0 1.597452E-1 1.451946E-1 1.744717E-1 5.700000E+0 1.622761E-1 1.476367E-1 1.770339E-1 5.800000E+0 1.648668E-1 1.501200E-1 1.796444E-1 5.900000E+0 1.675232E-1 1.526469E-1 1.823080E-1 6.000000E+0 1.702512E-1 1.552187E-1 1.850303E-1 6.100000E+0 1.730571E-1 1.578352E-1 1.878170E-1 6.200000E+0 1.759464E-1 1.604930E-1 1.906745E-1 6.300000E+0 1.789243E-1 1.631840E-1 1.936090E-1 6.400000E+0 1.819946E-1 1.658921E-1 1.966269E-1 6.500000E+0 1.851592E-1 1.685857E-1 1.997341E-1 6.600000E+0 1.884169E-1 1.712001E-1 2.029355E-1 | [GND Clamp] -3.300000E+0 -5.392243E+0 -5.271856E+0 -3.801095E+0 -3.200000E+0 -5.163742E+0 -5.043134E+0 -3.644311E+0 -3.100000E+0 -4.935355E+0 -4.814507E+0 -3.487617E+0 -3.000000E+0 -4.707095E+0 -4.585984E+0 -3.331021E+0 -2.900000E+0 -4.478973E+0 -4.357575E+0 -3.174533E+0 -2.800000E+0 -4.251004E+0 -4.129293E+0 -3.018162E+0 -2.700000E+0 -4.023204E+0 -3.901152E+0 -2.861923E+0 -2.600000E+0 -3.795592E+0 -3.673167E+0 -2.705828E+0 -2.500000E+0 -3.568192E+0 -3.445360E+0 -2.549895E+0 -2.400000E+0 -3.341030E+0 -3.217754E+0 -2.394143E+0 -2.300000E+0 -3.114140E+0 -2.990378E+0 -2.238596E+0 -2.200000E+0 -2.887561E+0 -2.763268E+0 -2.083284E+0 -2.100000E+0 -2.661342E+0 -2.536467E+0 -1.928241E+0 -2.000000E+0 -2.435546E+0 -2.310034E+0 -1.773510E+0 -1.900000E+0 -2.210253E+0 -2.084040E+0 -1.619147E+0 -1.800000E+0 -1.985566E+0 -1.858585E+0 -1.465223E+0 -1.700000E+0 -1.761626E+0 -1.633803E+0 -1.311831E+0 -1.600000E+0 -1.538625E+0 -1.409884E+0 -1.159095E+0 -1.500000E+0 -1.316840E+0 -1.187113E+0 -1.007196E+0 -1.400000E+0 -1.096709E+0 -9.659624E-1 -8.563815E-1 -1.300000E+0 -8.788894E-1 -7.471820E-1 -7.070438E-1 -1.200000E+0 -6.645846E-1 -5.322862E-1 -5.598173E-1 -1.100000E+0 -4.561728E-1 -3.247636E-1 -4.158337E-1 -1.000000E+0 -2.593668E-1 -1.356363E-1 -2.773830E-1 -9.000000E-1 -9.243518E-2 -1.631207E-2 -1.500107E-1 -8.000000E-1 -1.181491E-2 -2.235265E-3 -5.021805E-2 -7.000000E-1 -2.625553E-3 -4.750034E-4 -9.359601E-3 -6.000000E-1 -7.125431E-4 -3.448462E-5 -3.082477E-3 -5.000000E-1 -8.269244E-5 -1.141937E-6 -1.032804E-3 -4.000000E-1 -5.044372E-6 -2.078261E-8 -1.800258E-4 -3.000000E-1 -1.920483E-7 -2.932943E-10 -1.706671E-5 -2.000000E-1 -5.206052E-9 -2.986467E-11 -1.074755E-6 -1.000000E-1 -1.281222E-10 -2.570427E-11 -4.533717E-8 0.0 -2.640478E-11 -2.400000E-11 -4.890396E-11 1.000000E-1 -2.303402E-11 -2.231254E-11 1.639467E-9 2.000000E-1 -2.112310E-11 -2.063416E-11 1.877095E-9 3.000000E-1 -1.933254E-11 -1.902722E-11 1.980040E-9 4.000000E-1 -1.749423E-11 -1.724909E-11 2.058605E-9 5.000000E-1 -1.577227E-11 -1.564171E-11 2.129795E-9 6.000000E-1 -1.405098E-11 -1.409184E-11 2.197989E-9 7.000000E-1 -1.227418E-11 -1.220046E-11 2.264719E-9 8.000000E-1 -1.038414E-11 -1.053557E-11 2.330646E-9 9.000000E-1 -8.720580E-12 -8.984813E-12 2.396108E-9 1.000000E+0 -6.830980E-12 -7.321255E-12 2.461261E-9 1.100000E+0 -4.826362E-12 -5.770495E-12 2.526088E-9 1.200000E+0 -3.164580E-12 -4.221512E-12 2.590888E-9 1.300000E+0 -1.501910E-12 -2.215117E-12 2.655565E-9 1.400000E+0 -6.750156E-14 -4.378720E-13 2.720189E-9 1.500000E+0 2.277290E-12 1.113776E-12 2.784748E-9 1.600000E+0 3.711698E-12 2.891909E-12 2.849262E-9 1.700000E+0 5.374368E-12 4.441780E-12 2.913772E-9 1.800000E+0 7.264411E-12 5.993428E-12 2.978251E-9 1.900000E+0 8.927081E-12 7.769785E-12 3.042743E-9 2.000000E+0 1.081624E-11 9.547918E-12 3.107253E-9 2.100000E+0 1.270983E-11 1.132605E-11 3.171817E-9 2.200000E+0 1.437073E-11 1.267608E-11 3.236444E-9 2.300000E+0 1.558043E-11 1.538680E-11 3.301174E-9 2.400000E+0 1.814726E-11 1.800871E-11 3.366022E-9 2.500000E+0 1.981348E-11 2.070344E-11 3.431076E-9 2.600000E+0 2.192912E-11 2.156853E-11 3.496314E-9 2.700000E+0 2.314238E-11 2.334488E-11 3.561834E-9 2.800000E+0 2.490275E-11 2.512124E-11 3.627694E-9 2.900000E+0 2.647482E-11 2.690292E-11 3.693930E-9 3.000000E+0 2.861178E-11 3.498357E-11 3.760661E-9 3.100000E+0 2.981970E-11 4.537526E-11 3.827981E-9 3.200000E+0 3.287148E-11 4.842349E-11 3.895742E-9 3.300000E+0 4.417977E-11 5.100631E-11 3.942411E-9 | [POWER Clamp] -3.300000E+0 1.539249E-10 1.372307E-10 1.226664E-8 -3.200000E+0 1.521272E-10 1.346265E-10 1.167531E-8 -3.100000E+0 1.476117E-10 1.311307E-10 1.112321E-8 -3.000000E+0 1.449578E-10 1.294325E-10 1.060809E-8 -2.900000E+0 1.413945E-10 1.268354E-10 1.012825E-8 -2.800000E+0 1.387583E-10 1.233182E-10 9.681663E-9 -2.700000E+0 1.361222E-10 1.216378E-10 9.266451E-9 -2.600000E+0 1.335216E-10 1.190479E-10 8.880796E-9 -2.500000E+0 1.290985E-10 1.155307E-10 8.522861E-9 -2.400000E+0 1.255920E-10 1.129372E-10 8.190987E-9 -2.300000E+0 1.248352E-10 1.112390E-10 7.883450E-9 -2.200000E+0 1.213678E-10 1.077360E-10 7.598594E-9 -2.100000E+0 1.178968E-10 1.051390E-10 7.334919E-9 -2.000000E+0 1.153353E-10 1.043610E-10 7.090804E-9 -1.900000E+0 1.127915E-10 9.993784E-11 6.864802E-9 -1.800000E+0 1.084501E-10 9.734080E-11 6.655519E-9 -1.700000E+0 1.077360E-10 9.475443E-11 6.461633E-9 -1.600000E+0 1.034017E-10 9.215384E-11 6.281837E-9 -1.500000E+0 1.017853E-10 8.955325E-11 6.114917E-9 -1.400000E+0 9.926637E-11 8.605028E-11 5.959677E-9 -1.300000E+0 9.402967E-11 8.435919E-11 5.815067E-9 -1.200000E+0 9.242740E-11 8.175860E-11 5.680043E-9 -1.100000E+0 9.083223E-11 7.916512E-11 5.553609E-9 -1.000000E+0 8.741807E-11 7.565504E-11 5.434920E-9 -9.000000E-1 8.492051E-11 7.396395E-11 5.323095E-9 -8.000000E-1 8.152412E-11 7.105427E-11 5.217402E-9 -7.000000E-1 7.903012E-11 6.379786E-11 5.117087E-9 -6.000000E-1 7.603340E-11 5.859846E-11 5.021491E-9 -5.000000E-1 7.252510E-11 5.622880E-11 4.930094E-9 -4.000000E-1 6.796874E-11 5.359446E-11 4.842249E-9 -3.000000E-1 6.591705E-11 5.100809E-11 4.782414E-9 -2.000000E-1 6.311218E-11 4.842349E-11 4.755961E-9 -1.000000E-1 5.922196E-11 4.537526E-11 4.652584E-9 0.0 4.418155E-11 3.498357E-11 4.323745E-9 | [Ramp] dV/dt_r 1.583E+0/2.925E-10 1.425E+0/2.928E-10 1.832E+0/4.561E-10 dV/dt_f 1.701E+0/5.753E-10 1.560E+0/7.758E-10 1.829E+0/5.240E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.299999E+0 3.000001E+0 3.591996E+0 2.020202E-10 3.300002E+0 3.000004E+0 3.583224E+0 3.030303E-10 3.300001E+0 3.000002E+0 3.575232E+0 4.040404E-10 3.300001E+0 3.000001E+0 3.592409E+0 5.050505E-10 3.300000E+0 2.999999E+0 3.607330E+0 6.060606E-10 3.300000E+0 2.999999E+0 3.609016E+0 7.070707E-10 3.300000E+0 3.000001E+0 3.610701E+0 8.080808E-10 3.300000E+0 3.000002E+0 3.612387E+0 9.090909E-10 3.300001E+0 3.000002E+0 3.612928E+0 1.010101E-9 3.300005E+0 3.000003E+0 3.602219E+0 1.111111E-9 3.300008E+0 3.000003E+0 3.594717E+0 1.212121E-9 3.300011E+0 3.000004E+0 3.589784E+0 1.313131E-9 3.300012E+0 3.000005E+0 3.586597E+0 1.414141E-9 3.300017E+0 3.000014E+0 3.584203E+0 1.515152E-9 3.300014E+0 3.000022E+0 3.581831E+0 1.616162E-9 3.299954E+0 3.000037E+0 3.578755E+0 1.717172E-9 3.299846E+0 3.000069E+0 3.573883E+0 1.818182E-9 3.299461E+0 2.999937E+0 3.566457E+0 1.919192E-9 3.297273E+0 2.998952E+0 3.555666E+0 2.020202E-9 3.292354E+0 2.997724E+0 3.539029E+0 2.121212E-9 3.288228E+0 2.994879E+0 3.529139E+0 2.222222E-9 3.297041E+0 2.990896E+0 3.543760E+0 2.323232E-9 3.316684E+0 2.995065E+0 3.563644E+0 2.424242E-9 3.323141E+0 3.010876E+0 3.558431E+0 2.525253E-9 3.293494E+0 3.023032E+0 3.508187E+0 2.626263E-9 3.226973E+0 3.021174E+0 3.395737E+0 2.727273E-9 3.106404E+0 2.993698E+0 3.230375E+0 2.828283E-9 2.942199E+0 2.952757E+0 2.954320E+0 2.929293E-9 2.661960E+0 2.864312E+0 2.609204E+0 3.030303E-9 2.344884E+0 2.711006E+0 2.233106E+0 3.131313E-9 1.971135E+0 2.467644E+0 1.844084E+0 3.232323E-9 1.628987E+0 2.192691E+0 1.517388E+0 3.333333E-9 1.339064E+0 1.908757E+0 1.275225E+0 3.434343E-9 1.118390E+0 1.632434E+0 1.092097E+0 3.535354E-9 9.703302E-1 1.384856E+0 9.353470E-1 3.636364E-9 8.544105E-1 1.186304E+0 8.412055E-1 3.737374E-9 7.544212E-1 1.028789E+0 7.772088E-1 3.838384E-9 6.979607E-1 8.712739E-1 7.282923E-1 3.939394E-9 6.710352E-1 7.486964E-1 6.914670E-1 4.040404E-9 6.484426E-1 6.875719E-1 6.639266E-1 4.141414E-9 6.258500E-1 6.435133E-1 6.436095E-1 4.242424E-9 6.080514E-1 6.139614E-1 6.296992E-1 4.343434E-9 5.968731E-1 5.908182E-1 6.216740E-1 4.444444E-9 5.856949E-1 5.676750E-1 6.183710E-1 4.545455E-9 5.745167E-1 5.445318E-1 6.187501E-1 4.646465E-9 5.633384E-1 5.248915E-1 6.211549E-1 4.747475E-9 5.549274E-1 5.129387E-1 6.239205E-1 4.848485E-9 5.496369E-1 5.050068E-1 6.265686E-1 4.949495E-9 5.443463E-1 4.980221E-1 6.292168E-1 5.050505E-9 5.390558E-1 4.920356E-1 6.318649E-1 5.151515E-9 5.337652E-1 4.860491E-1 6.310733E-1 5.252525E-9 5.296381E-1 4.800627E-1 6.269767E-1 5.353535E-9 5.265848E-1 4.740762E-1 6.228801E-1 5.454545E-9 5.235316E-1 4.695838E-1 6.187835E-1 5.555556E-9 5.204783E-1 4.663642E-1 6.146870E-1 5.656566E-9 5.174251E-1 4.631446E-1 6.079862E-1 5.757576E-9 5.151345E-1 4.599250E-1 5.992394E-1 5.858586E-9 5.134194E-1 4.567054E-1 5.904925E-1 5.959596E-9 5.117042E-1 4.543058E-1 5.817456E-1 6.060606E-9 5.099890E-1 4.524760E-1 5.729988E-1 6.161616E-9 5.082739E-1 4.506461E-1 5.689422E-1 6.262626E-9 5.069360E-1 4.488163E-1 5.678843E-1 6.363636E-9 5.058294E-1 4.469865E-1 5.668264E-1 6.464646E-9 5.047229E-1 4.456144E-1 5.657684E-1 6.565657E-9 5.036163E-1 4.444999E-1 5.647105E-1 6.666667E-9 5.025097E-1 4.433854E-1 5.667490E-1 6.767677E-9 5.017261E-1 4.422708E-1 5.703827E-1 6.868687E-9 5.011017E-1 4.411563E-1 5.740163E-1 6.969697E-9 5.004772E-1 4.403581E-1 5.776499E-1 7.070707E-9 4.998527E-1 4.397021E-1 5.812836E-1 7.171717E-9 4.992283E-1 4.390461E-1 5.821815E-1 7.272727E-9 4.987406E-1 4.383901E-1 5.819621E-1 7.373737E-9 4.983061E-1 4.377340E-1 5.817427E-1 7.474747E-9 4.978717E-1 4.372517E-1 5.815233E-1 7.575758E-9 4.974372E-1 4.368305E-1 5.813038E-1 7.676768E-9 4.970028E-1 4.364092E-1 5.795774E-1 7.777778E-9 4.967207E-1 4.359880E-1 5.773751E-1 7.878788E-9 4.964841E-1 4.355667E-1 5.751727E-1 7.979798E-9 4.962476E-1 4.352824E-1 5.729704E-1 8.080808E-9 4.960110E-1 4.350344E-1 5.707681E-1 8.181818E-9 4.957745E-1 4.347865E-1 5.697528E-1 8.282828E-9 4.955863E-1 4.345386E-1 5.690160E-1 8.383838E-9 4.954087E-1 4.342907E-1 5.682792E-1 8.484848E-9 4.952311E-1 4.341119E-1 5.675423E-1 8.585859E-9 4.950535E-1 4.339464E-1 5.668055E-1 8.686869E-9 4.948759E-1 4.337809E-1 5.669880E-1 8.787879E-9 4.947750E-1 4.336154E-1 5.673202E-1 8.888889E-9 4.946855E-1 4.334498E-1 5.676524E-1 8.989899E-9 4.945959E-1 4.333471E-1 5.679846E-1 9.090909E-9 4.945064E-1 4.332520E-1 5.683168E-1 9.191919E-9 4.944169E-1 4.331570E-1 5.687739E-1 9.292929E-9 4.943405E-1 4.330620E-1 5.692433E-1 9.393939E-9 4.942653E-1 4.329670E-1 5.697127E-1 9.494949E-9 4.941901E-1 4.328986E-1 5.701822E-1 9.595960E-9 4.941148E-1 4.328320E-1 5.706516E-1 9.696970E-9 4.940396E-1 4.327653E-1 5.707422E-1 9.797980E-9 4.940038E-1 4.326987E-1 5.708170E-1 9.898990E-9 4.939692E-1 4.326320E-1 5.708918E-1 1.000000E-8 4.939347E-1 4.325987E-1 5.709666E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.608258E+0 2.351354E+0 2.891380E+0 1.010101E-10 2.608258E+0 2.351354E+0 2.883396E+0 2.020202E-10 2.608260E+0 2.351357E+0 2.874966E+0 3.030303E-10 2.608259E+0 2.351357E+0 2.867327E+0 4.040404E-10 2.608259E+0 2.351357E+0 2.885161E+0 5.050505E-10 2.608259E+0 2.351356E+0 2.900617E+0 6.060606E-10 2.608259E+0 2.351357E+0 2.902466E+0 7.070707E-10 2.608259E+0 2.351359E+0 2.904315E+0 8.080808E-10 2.608260E+0 2.351361E+0 2.906164E+0 9.090909E-10 2.608260E+0 2.351361E+0 2.906802E+0 1.010101E-9 2.608261E+0 2.351360E+0 2.895508E+0 1.111111E-9 2.608262E+0 2.351359E+0 2.887251E+0 1.212121E-9 2.608260E+0 2.351358E+0 2.881423E+0 1.313131E-9 2.608254E+0 2.351358E+0 2.877231E+0 1.414141E-9 2.608253E+0 2.351361E+0 2.873752E+0 1.515152E-9 2.608241E+0 2.351355E+0 2.870271E+0 1.616162E-9 2.608212E+0 2.351342E+0 2.866190E+0 1.717172E-9 2.608172E+0 2.351319E+0 2.860595E+0 1.818182E-9 2.608115E+0 2.351270E+0 2.852923E+0 1.919192E-9 2.607454E+0 2.351146E+0 2.842637E+0 2.020202E-9 2.604412E+0 2.351072E+0 2.827167E+0 2.121212E-9 2.600019E+0 2.351322E+0 2.812226E+0 2.222222E-9 2.587226E+0 2.351906E+0 2.805265E+0 2.323232E-9 2.537942E+0 2.349078E+0 2.779739E+0 2.424242E-9 2.401781E+0 2.325558E+0 2.664486E+0 2.525253E-9 2.116080E+0 2.244254E+0 2.390486E+0 2.626263E-9 1.684162E+0 2.079593E+0 1.905004E+0 2.727273E-9 1.221867E+0 1.836704E+0 1.276380E+0 2.828283E-9 7.724498E-1 1.494273E+0 7.041635E-1 2.929293E-9 3.771852E-1 1.129545E+0 3.165378E-1 3.030303E-9 1.535761E-1 7.607807E-1 6.215713E-2 3.131313E-9 7.632425E-2 4.132894E-1 -5.126900E-2 3.232323E-9 4.312315E-2 1.870107E-1 -1.116248E-1 3.333333E-9 1.946293E-2 8.564968E-2 -1.410739E-1 3.434343E-9 1.578210E-2 3.267231E-2 -1.446255E-1 3.535354E-9 1.331162E-2 2.508220E-2 -1.353399E-1 3.636364E-9 1.097430E-2 1.928873E-2 -1.053361E-1 3.737374E-9 8.777604E-3 1.449655E-2 -6.012638E-2 3.838384E-9 6.707769E-3 1.116743E-2 -1.682481E-2 3.939394E-9 5.181740E-3 9.375782E-3 2.019387E-2 4.040404E-9 4.313163E-3 7.584129E-3 4.646172E-2 4.141414E-9 3.727088E-3 5.792477E-3 6.386714E-2 4.242424E-9 3.290438E-3 4.136645E-3 8.127255E-2 4.343434E-9 2.888082E-3 3.085535E-3 9.165861E-2 4.444444E-9 2.485726E-3 2.648239E-3 8.794884E-2 4.545455E-9 2.083370E-3 2.331906E-3 7.591855E-2 4.646465E-9 1.776297E-3 2.083621E-3 5.941041E-2 4.747475E-9 1.608335E-3 1.852752E-3 4.003006E-2 4.848485E-9 1.471113E-3 1.621882E-3 2.146307E-2 4.949495E-9 1.333891E-3 1.391013E-3 5.635357E-3 5.050505E-9 1.196669E-3 1.210898E-3 -9.281579E-3 5.151515E-9 1.080618E-3 1.098795E-3 -2.419851E-2 5.252525E-9 9.909512E-4 1.003271E-3 -3.911545E-2 5.353535E-9 9.068639E-4 9.077481E-4 -4.913123E-2 5.454545E-9 8.227766E-4 8.122248E-4 -5.086590E-2 5.555556E-9 7.386893E-4 7.325561E-4 -4.669000E-2 5.656566E-9 6.710380E-4 6.712404E-4 -3.829741E-2 5.757576E-9 6.209850E-4 6.141526E-4 -2.823658E-2 5.858586E-9 5.744658E-4 5.570648E-4 -1.817576E-2 5.959596E-9 5.279466E-4 4.999770E-4 -8.114933E-3 6.060606E-9 4.814273E-4 4.543554E-4 1.589286E-3 6.161616E-9 4.416533E-4 4.202639E-4 9.355824E-3 6.262626E-9 4.081114E-4 3.886568E-4 1.603551E-2 6.363636E-9 3.757460E-4 3.570497E-4 2.271520E-2 6.464646E-9 3.433806E-4 3.254425E-4 2.939489E-2 6.565657E-9 3.110152E-4 2.987165E-4 3.458263E-2 6.666667E-9 2.858057E-4 2.762709E-4 3.186386E-2 6.767677E-9 2.663167E-4 2.546764E-4 2.548589E-2 6.868687E-9 2.478295E-4 2.330818E-4 1.910792E-2 6.969697E-9 2.293422E-4 2.114872E-4 1.272995E-2 7.070707E-9 2.108550E-4 1.945981E-4 6.355271E-3 7.171717E-9 1.962686E-4 1.813164E-4 -2.306947E-6 7.272727E-9 1.843830E-4 1.686845E-4 -6.353478E-3 7.373737E-9 1.729282E-4 1.560526E-4 -1.270465E-2 7.474747E-9 1.614734E-4 1.434207E-4 -1.905582E-2 7.575758E-9 1.500186E-4 1.335979E-4 -2.411879E-2 7.676768E-9 1.397975E-4 1.256603E-4 -2.263159E-2 7.777778E-9 1.303161E-4 1.180224E-4 -1.921151E-2 7.878788E-9 1.209391E-4 1.103844E-4 -1.579143E-2 7.979798E-9 1.115622E-4 1.027465E-4 -1.237136E-2 8.080808E-9 1.021852E-4 9.648758E-5 -8.738538E-3 8.181818E-9 9.659270E-5 9.103893E-5 -4.042545E-3 8.282828E-9 9.296056E-5 8.569946E-5 8.903591E-4 8.383838E-9 8.956390E-5 8.035998E-5 5.823263E-3 8.484848E-9 8.616724E-5 7.502050E-5 1.075617E-2 8.585859E-9 8.277058E-5 7.103374E-5 1.474431E-2 8.686869E-9 7.846587E-5 6.774190E-5 1.408374E-2 8.787879E-9 7.375612E-5 6.452432E-5 1.269354E-2 8.888889E-9 6.900793E-5 6.130675E-5 1.130335E-2 8.989899E-9 6.425975E-5 5.808917E-5 9.913151E-3 9.090909E-9 5.951156E-5 5.425659E-5 8.227347E-3 9.191919E-9 5.738427E-5 5.014839E-5 5.107228E-3 9.292929E-9 5.625811E-5 4.601969E-5 1.848502E-3 9.393939E-9 5.519646E-5 4.189099E-5 -1.410223E-3 9.494949E-9 5.413480E-5 3.776229E-5 -4.668949E-3 9.595960E-9 5.307315E-5 3.667955E-5 -7.347621E-3 9.696970E-9 5.014054E-5 3.678313E-5 -7.247333E-3 9.797980E-9 4.660065E-5 3.692947E-5 -7.032526E-3 9.898990E-9 4.304439E-5 3.707580E-5 -6.817719E-3 1.000000E-8 3.948813E-5 3.722214E-5 -6.602913E-3 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.934768E-1 4.320953E-1 5.691022E-1 1.010101E-10 4.934735E-1 4.320953E-1 5.778366E-1 2.020202E-10 4.934680E-1 4.320917E-1 5.922905E-1 3.030303E-10 4.934726E-1 4.320929E-1 6.060314E-1 4.040404E-10 4.934772E-1 4.320942E-1 5.965869E-1 5.050505E-10 4.934815E-1 4.320954E-1 5.844464E-1 6.060606E-10 4.934821E-1 4.320956E-1 5.800893E-1 7.070707E-10 4.934799E-1 4.320945E-1 5.757321E-1 8.080808E-10 4.934796E-1 4.320931E-1 5.713750E-1 9.090909E-10 4.934785E-1 4.320924E-1 5.678467E-1 1.010101E-9 4.934796E-1 4.320906E-1 5.726997E-1 1.111111E-9 4.934801E-1 4.320892E-1 5.775528E-1 1.212121E-9 4.934805E-1 4.320887E-1 5.824058E-1 1.313131E-9 4.934828E-1 4.320886E-1 5.872588E-1 1.414141E-9 4.934820E-1 4.320838E-1 5.912675E-1 1.515152E-9 4.934811E-1 4.320768E-1 5.899063E-1 1.616162E-9 4.934958E-1 4.320810E-1 5.875149E-1 1.717172E-9 4.936424E-1 4.320957E-1 5.857454E-1 1.818182E-9 4.941867E-1 4.322420E-1 5.874530E-1 1.919192E-9 4.958731E-1 4.329515E-1 5.924787E-1 2.020202E-9 4.995779E-1 4.334309E-1 5.973996E-1 2.121212E-9 5.046116E-1 4.334506E-1 6.000950E-1 2.222222E-9 5.174315E-1 4.332807E-1 6.063807E-1 2.323232E-9 5.656226E-1 4.388549E-1 6.441477E-1 2.424242E-9 7.263047E-1 4.628019E-1 7.693186E-1 2.525253E-9 1.156615E+0 5.300707E-1 1.035115E+0 2.626263E-9 1.890662E+0 7.317829E-1 1.530257E+0 2.727273E-9 2.587547E+0 1.132125E+0 2.259754E+0 2.828283E-9 3.009515E+0 1.754887E+0 2.852295E+0 2.929293E-9 3.197717E+0 2.364818E+0 3.256506E+0 3.030303E-9 3.254931E+0 2.809239E+0 3.503738E+0 3.131313E-9 3.270734E+0 2.920858E+0 3.636613E+0 3.232323E-9 3.280659E+0 2.962638E+0 3.723025E+0 3.333333E-9 3.287475E+0 2.975082E+0 3.800077E+0 3.434343E-9 3.293337E+0 2.984903E+0 3.845325E+0 3.535354E-9 3.296328E+0 2.990928E+0 3.858718E+0 3.636364E-9 3.297328E+0 2.993729E+0 3.850238E+0 3.737374E-9 3.297988E+0 2.995436E+0 3.818064E+0 3.838384E-9 3.298386E+0 2.996739E+0 3.770820E+0 3.939394E-9 3.298783E+0 2.998043E+0 3.720963E+0 4.040404E-9 3.299181E+0 2.999099E+0 3.670622E+0 4.141414E-9 3.299578E+0 2.999527E+0 3.619799E+0 4.242424E-9 3.299812E+0 2.999587E+0 3.568976E+0 4.343434E-9 3.299821E+0 2.999639E+0 3.518154E+0 4.444444E-9 3.299829E+0 2.999682E+0 3.471504E+0 4.545455E-9 3.299838E+0 2.999724E+0 3.442853E+0 4.646465E-9 3.299847E+0 2.999767E+0 3.437921E+0 4.747475E-9 3.299856E+0 2.999810E+0 3.447386E+0 4.848485E-9 3.299868E+0 2.999839E+0 3.465962E+0 4.949495E-9 3.299879E+0 2.999854E+0 3.490943E+0 5.050505E-9 3.299890E+0 2.999868E+0 3.518905E+0 5.151515E-9 3.299902E+0 2.999883E+0 3.547405E+0 5.252525E-9 3.299908E+0 2.999897E+0 3.575906E+0 5.353535E-9 3.299910E+0 2.999906E+0 3.604407E+0 5.454545E-9 3.299912E+0 2.999909E+0 3.631760E+0 5.555556E-9 3.299915E+0 2.999912E+0 3.654657E+0 5.656566E-9 3.299917E+0 2.999915E+0 3.669021E+0 5.757576E-9 3.299920E+0 2.999918E+0 3.674975E+0 5.858586E-9 3.299923E+0 2.999921E+0 3.674487E+0 5.959596E-9 3.299927E+0 2.999925E+0 3.668463E+0 6.060606E-9 3.299931E+0 2.999929E+0 3.657726E+0 6.161616E-9 3.299935E+0 2.999933E+0 3.645249E+0 6.262626E-9 3.299936E+0 2.999937E+0 3.632773E+0 6.363636E-9 3.299937E+0 2.999939E+0 3.620297E+0 6.464646E-9 3.299937E+0 2.999939E+0 3.608080E+0 6.565657E-9 3.299938E+0 2.999940E+0 3.596792E+0 6.666667E-9 3.299938E+0 2.999941E+0 3.585926E+0 6.767677E-9 3.299940E+0 2.999941E+0 3.575061E+0 6.868687E-9 3.299943E+0 2.999944E+0 3.564195E+0 6.969697E-9 3.299946E+0 2.999947E+0 3.555915E+0 7.070707E-9 3.299948E+0 2.999950E+0 3.556588E+0 7.171717E-9 3.299951E+0 2.999953E+0 3.560599E+0 7.272727E-9 3.299952E+0 2.999956E+0 3.564610E+0 7.373737E-9 3.299952E+0 2.999957E+0 3.568621E+0 7.474747E-9 3.299952E+0 2.999957E+0 3.573714E+0 7.575758E-9 3.299952E+0 2.999957E+0 3.582446E+0 7.676768E-9 3.299953E+0 2.999957E+0 3.592263E+0 7.777778E-9 3.299954E+0 2.999957E+0 3.602081E+0 7.878788E-9 3.299956E+0 2.999959E+0 3.611899E+0 7.979798E-9 3.299958E+0 2.999961E+0 3.620153E+0 8.080808E-9 3.299961E+0 2.999964E+0 3.623291E+0 8.181818E-9 3.299963E+0 2.999966E+0 3.625254E+0 8.282828E-9 3.299963E+0 2.999968E+0 3.627217E+0 8.383838E-9 3.299963E+0 2.999968E+0 3.629180E+0 8.484848E-9 3.299963E+0 2.999968E+0 3.629406E+0 8.585859E-9 3.299963E+0 2.999968E+0 3.624085E+0 8.686869E-9 3.299963E+0 2.999968E+0 3.617844E+0 8.787879E-9 3.299965E+0 2.999968E+0 3.611602E+0 8.888889E-9 3.299966E+0 2.999970E+0 3.605360E+0 8.989899E-9 3.299968E+0 2.999971E+0 3.599450E+0 9.090909E-9 3.299969E+0 2.999973E+0 3.594575E+0 9.191919E-9 3.299971E+0 2.999975E+0 3.589811E+0 9.292929E-9 3.299971E+0 2.999976E+0 3.585047E+0 9.393939E-9 3.299971E+0 2.999976E+0 3.580283E+0 9.494949E-9 3.299971E+0 2.999976E+0 3.577175E+0 9.595960E-9 3.299971E+0 2.999976E+0 3.579138E+0 9.696970E-9 3.299971E+0 2.999976E+0 3.581363E+0 9.797980E-9 3.299972E+0 2.999976E+0 3.583588E+0 9.898990E-9 3.299972E+0 2.999975E+0 3.585813E+0 1.000000E-8 3.299973E+0 2.999974E+0 3.588039E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -2.677837E-6 -3.742152E-8 1.018773E-2 2.020202E-10 -7.270514E-6 -2.967392E-6 2.324554E-2 3.030303E-10 -3.545613E-6 -1.788418E-6 2.718645E-2 4.040404E-10 1.792868E-7 -6.094448E-7 2.185342E-2 5.050505E-10 3.734021E-6 5.179499E-7 1.428247E-2 6.060606E-10 3.876436E-6 6.063398E-7 9.786565E-3 7.070707E-10 1.299604E-6 -2.196104E-7 7.888040E-3 8.080808E-10 -7.309954E-8 -9.084963E-7 5.989514E-3 9.090909E-10 -9.441943E-7 -1.599165E-6 4.315202E-3 1.010101E-9 -1.403208E-6 -2.632159E-6 5.157059E-3 1.111111E-9 -2.053091E-6 -3.618568E-6 8.241047E-3 1.212121E-9 -2.787289E-6 -4.259226E-6 1.132504E-2 1.313131E-9 -3.207712E-6 -4.938309E-6 1.440902E-2 1.414141E-9 -4.732928E-6 -9.994239E-6 1.719464E-2 1.515152E-9 -6.258145E-6 -1.962794E-5 1.785280E-2 1.616162E-9 7.384314E-6 -1.915671E-5 1.692188E-2 1.717172E-9 1.490040E-4 -8.631045E-6 1.683647E-2 1.818182E-9 7.084777E-4 1.340905E-4 1.926598E-2 1.919192E-9 1.266817E-3 8.974540E-4 2.353057E-2 2.020202E-9 -2.001571E-3 1.648189E-3 2.573401E-2 2.121212E-9 -6.967092E-3 1.744085E-3 2.157756E-2 2.222222E-9 -1.573354E-2 -4.660562E-4 1.304282E-2 2.323232E-9 -2.793974E-2 -8.072927E-3 1.271591E-2 2.424242E-9 -9.324367E-3 -1.775430E-2 5.029530E-2 2.525253E-9 1.262421E-1 -2.187413E-2 1.756218E-1 2.626263E-9 4.508775E-1 -1.786782E-2 3.984686E-1 2.727273E-9 9.292505E-1 4.316347E-2 7.405562E-1 2.828283E-9 1.531114E+0 2.699278E-1 1.220304E+0 2.929293E-9 2.078942E+0 7.010749E-1 1.719238E+0 3.030303E-9 2.403746E+0 1.243916E+0 2.130447E+0 3.131313E-9 2.496606E+0 1.734085E+0 2.394288E+0 3.232323E-9 2.539744E+0 2.044604E+0 2.581615E+0 3.333333E-9 2.566638E+0 2.185005E+0 2.723792E+0 3.434343E-9 2.579034E+0 2.268879E+0 2.848832E+0 3.535354E-9 2.587774E+0 2.293949E+0 2.936989E+0 3.636364E-9 2.595366E+0 2.310878E+0 2.997904E+0 3.737374E-9 2.600477E+0 2.324680E+0 3.035772E+0 3.838384E-9 2.602604E+0 2.336269E+0 3.050980E+0 3.939394E-9 2.603988E+0 2.341978E+0 3.048539E+0 4.040404E-9 2.604910E+0 2.344136E+0 3.033152E+0 4.141414E-9 2.605707E+0 2.346295E+0 3.012133E+0 4.242424E-9 2.606504E+0 2.348453E+0 2.991114E+0 4.343434E-9 2.607302E+0 2.350161E+0 2.963131E+0 4.444444E-9 2.607841E+0 2.350813E+0 2.926807E+0 4.545455E-9 2.607966E+0 2.350871E+0 2.893338E+0 4.646465E-9 2.607984E+0 2.350916E+0 2.864415E+0 4.747475E-9 2.608001E+0 2.350955E+0 2.841413E+0 4.848485E-9 2.608018E+0 2.350994E+0 2.829631E+0 4.949495E-9 2.608036E+0 2.351033E+0 2.826275E+0 5.050505E-9 2.608055E+0 2.351072E+0 2.822919E+0 5.151515E-9 2.608073E+0 2.351101E+0 2.819563E+0 5.252525E-9 2.608092E+0 2.351121E+0 2.816208E+0 5.353535E-9 2.608110E+0 2.351141E+0 2.823517E+0 5.454545E-9 2.608122E+0 2.351161E+0 2.840283E+0 5.555556E-9 2.608125E+0 2.351181E+0 2.857049E+0 5.656566E-9 2.608126E+0 2.351193E+0 2.873815E+0 5.757576E-9 2.608127E+0 2.351199E+0 2.890581E+0 5.858586E-9 2.608128E+0 2.351206E+0 2.906506E+0 5.959596E-9 2.608132E+0 2.351212E+0 2.919287E+0 6.060606E-9 2.608138E+0 2.351219E+0 2.926761E+0 6.161616E-9 2.608145E+0 2.351225E+0 2.929140E+0 6.262626E-9 2.608151E+0 2.351230E+0 2.929773E+0 6.363636E-9 2.608158E+0 2.351235E+0 2.930406E+0 6.464646E-9 2.608161E+0 2.351241E+0 2.931039E+0 6.565657E-9 2.608161E+0 2.351246E+0 2.928347E+0 6.666667E-9 2.608161E+0 2.351249E+0 2.920489E+0 6.767677E-9 2.608160E+0 2.351251E+0 2.910892E+0 6.868687E-9 2.608159E+0 2.351253E+0 2.901294E+0 6.969697E-9 2.608162E+0 2.351255E+0 2.891697E+0 7.070707E-9 2.608166E+0 2.351257E+0 2.883588E+0 7.171717E-9 2.608171E+0 2.351260E+0 2.877625E+0 7.272727E-9 2.608176E+0 2.351263E+0 2.872280E+0 7.373737E-9 2.608181E+0 2.351267E+0 2.866934E+0 7.474747E-9 2.608183E+0 2.351270E+0 2.861588E+0 7.575758E-9 2.608182E+0 2.351274E+0 2.859897E+0 7.676768E-9 2.608182E+0 2.351276E+0 2.863128E+0 7.777778E-9 2.608182E+0 2.351277E+0 2.867529E+0 7.878788E-9 2.608181E+0 2.351278E+0 2.871929E+0 7.979798E-9 2.608183E+0 2.351280E+0 2.876329E+0 8.080808E-9 2.608186E+0 2.351281E+0 2.881521E+0 8.181818E-9 2.608190E+0 2.351283E+0 2.887710E+0 8.282828E-9 2.608194E+0 2.351286E+0 2.894087E+0 8.383838E-9 2.608197E+0 2.351288E+0 2.900465E+0 8.484848E-9 2.608198E+0 2.351290E+0 2.906842E+0 8.585859E-9 2.608198E+0 2.351293E+0 2.910419E+0 8.686869E-9 2.608197E+0 2.351294E+0 2.910667E+0 8.787879E-9 2.608197E+0 2.351295E+0 2.910454E+0 8.888889E-9 2.608196E+0 2.351296E+0 2.910240E+0 8.989899E-9 2.608198E+0 2.351297E+0 2.910027E+0 9.090909E-9 2.608201E+0 2.351298E+0 2.907709E+0 9.191919E-9 2.608203E+0 2.351299E+0 2.903029E+0 9.292929E-9 2.608206E+0 2.351301E+0 2.898138E+0 9.393939E-9 2.608209E+0 2.351302E+0 2.893247E+0 9.494949E-9 2.608209E+0 2.351304E+0 2.888356E+0 9.595960E-9 2.608209E+0 2.351306E+0 2.884547E+0 9.696970E-9 2.608209E+0 2.351306E+0 2.881886E+0 9.797980E-9 2.608208E+0 2.351306E+0 2.879271E+0 9.898990E-9 2.608208E+0 2.351306E+0 2.876657E+0 1.000000E-8 2.608196E+0 2.351306E+0 2.874042E+0 | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.048359E+0 -1.811389E+0 -3.200000E+0 -1.998718E+0 -1.959918E+0 -1.736969E+0 -3.100000E+0 -1.910854E+0 -1.871517E+0 -1.662593E+0 -3.000000E+0 -1.823042E+0 -1.783159E+0 -1.588264E+0 -2.900000E+0 -1.735287E+0 -1.694849E+0 -1.513988E+0 -2.800000E+0 -1.647592E+0 -1.606591E+0 -1.439769E+0 -2.700000E+0 -1.559965E+0 -1.518390E+0 -1.365612E+0 -2.600000E+0 -1.472413E+0 -1.430254E+0 -1.291525E+0 -2.500000E+0 -1.384944E+0 -1.342189E+0 -1.217515E+0 -2.400000E+0 -1.297569E+0 -1.254205E+0 -1.143591E+0 -2.300000E+0 -1.210300E+0 -1.166312E+0 -1.069764E+0 -2.200000E+0 -1.123150E+0 -1.078524E+0 -9.960475E-1 -2.100000E+0 -1.036140E+0 -9.908566E-1 -9.224578E-1 -2.000000E+0 -9.492907E-1 -9.033314E-1 -8.490149E-1 -1.900000E+0 -8.626322E-1 -8.159755E-1 -7.757440E-1 -1.800000E+0 -7.762024E-1 -7.288251E-1 -7.026774E-1 -1.700000E+0 -6.900523E-1 -6.419298E-1 -6.298576E-1 -1.600000E+0 -6.042520E-1 -5.553597E-1 -5.573418E-1 -1.500000E+0 -5.189018E-1 -4.692184E-1 -4.852093E-1 -1.400000E+0 -4.341580E-1 -3.836771E-1 -4.135782E-1 -1.300000E+0 -3.502547E-1 -2.990054E-1 -3.426183E-1 -1.200000E+0 -2.676132E-1 -2.157385E-1 -2.726142E-1 -1.100000E+0 -1.870491E-1 -1.350787E-1 -2.040644E-1 -1.000000E+0 -1.104662E-1 -6.066263E-2 -1.379633E-1 -9.000000E-1 -4.369648E-2 -9.408333E-3 -7.667339E-2 -8.000000E-1 -6.751899E-3 -1.748955E-3 -2.719189E-2 -7.000000E-1 -1.876732E-3 -5.184491E-4 -5.120668E-3 -6.000000E-1 -7.422966E-4 -4.302806E-5 -2.021137E-3 -5.000000E-1 -1.045068E-4 -1.475658E-6 -9.739742E-4 -4.000000E-1 -6.741564E-6 -2.725078E-8 -2.205920E-4 -3.000000E-1 -2.627551E-7 -3.587699E-10 -2.293751E-5 -2.000000E-1 -7.320938E-9 -7.643108E-12 -1.503994E-6 -1.000000E-1 -1.580317E-10 -3.628597E-12 -6.945233E-8 0.0 -5.168129E-12 -3.000089E-12 -1.884060E-9 1.000000E-1 -2.031375E-12 -2.395473E-12 6.427001E-10 2.000000E-1 -1.316391E-12 -1.791012E-12 8.117469E-10 3.000000E-1 -6.514789E-13 -1.187273E-12 8.611538E-10 4.000000E-1 -5.240253E-14 -5.819789E-13 8.979191E-10 5.000000E-1 6.008527E-13 2.264855E-14 9.314256E-10 6.000000E-1 1.252776E-12 6.257217E-13 9.636318E-10 7.000000E-1 1.790568E-12 1.230571E-12 9.952013E-10 8.000000E-1 2.440714E-12 1.836309E-12 1.026420E-9 9.000000E-1 3.092637E-12 2.327472E-12 1.057428E-9 1.000000E+0 3.742784E-12 3.044676E-12 1.088301E-9 1.100000E+0 4.507506E-12 3.421263E-12 1.119087E-9 1.200000E+0 5.043965E-12 4.250822E-12 1.149809E-9 1.300000E+0 5.808687E-12 4.856560E-12 1.180480E-9 1.400000E+0 6.117773E-12 5.460521E-12 1.211120E-9 1.500000E+0 7.108092E-12 5.839773E-12 1.241737E-9 1.600000E+0 7.417178E-12 6.671996E-12 1.272337E-9 1.700000E+0 7.954526E-12 7.048584E-12 1.302922E-9 1.800000E+0 8.718359E-12 7.654322E-12 1.333444E-9 1.900000E+0 9.255707E-12 8.711254E-12 1.364150E-9 2.000000E+0 1.001865E-11 9.089618E-12 1.394795E-9 2.100000E+0 1.078604E-11 9.919177E-12 1.425462E-9 2.200000E+0 1.154810E-11 9.842793E-12 1.456161E-9 2.300000E+0 1.140421E-11 1.112710E-11 1.486921E-9 2.400000E+0 1.261924E-11 1.150369E-11 1.517741E-9 2.500000E+0 1.338662E-11 1.279510E-11 1.548649E-9 2.600000E+0 1.415046E-11 1.271516E-11 1.579679E-9 2.700000E+0 1.445954E-11 1.308997E-11 1.610836E-9 2.800000E+0 1.477041E-11 1.392308E-11 1.642167E-9 2.900000E+0 1.553424E-11 1.384315E-11 1.673701E-9 3.000000E+0 1.675282E-11 1.467981E-11 1.705484E-9 3.100000E+0 1.660716E-11 1.551292E-11 1.737579E-9 3.200000E+0 1.737632E-11 1.634248E-11 1.770033E-9 3.300000E+0 1.814193E-11 1.672085E-11 1.802917E-9 | [POWER Clamp] -3.300000E+0 4.090950E-11 3.530687E-11 5.686473E-9 -3.200000E+0 4.038014E-11 3.402789E-11 5.391456E-9 -3.100000E+0 3.895551E-11 3.365841E-11 5.116334E-9 -3.000000E+0 3.848300E-11 3.236167E-11 4.860155E-9 -2.900000E+0 3.709388E-11 3.288747E-11 4.621853E-9 -2.800000E+0 3.663914E-11 3.069189E-11 4.400469E-9 -2.700000E+0 3.709744E-11 3.214140E-11 4.195002E-9 -2.600000E+0 3.575451E-11 3.085532E-11 4.004519E-9 -2.500000E+0 3.442935E-11 3.047873E-11 3.828092E-9 -2.400000E+0 3.310419E-11 2.918554E-11 3.664837E-9 -2.300000E+0 3.362288E-11 2.971134E-11 3.513868E-9 -2.200000E+0 3.322853E-11 2.842881E-11 3.374389E-9 -2.100000E+0 3.192824E-11 2.714984E-11 3.245525E-9 -2.000000E+0 3.065281E-11 2.859224E-11 3.126552E-9 -1.900000E+0 3.119283E-11 2.639311E-11 3.016687E-9 -1.800000E+0 2.901857E-11 2.692246E-11 2.915236E-9 -1.700000E+0 2.957279E-11 2.472689E-11 2.821515E-9 -1.600000E+0 2.921752E-11 2.526690E-11 2.734843E-9 -1.500000E+0 2.796696E-11 2.397726E-11 2.654630E-9 -1.400000E+0 2.762590E-11 2.268763E-11 2.580272E-9 -1.300000E+0 2.548006E-11 2.322764E-11 2.511221E-9 -1.200000E+0 2.605915E-11 2.284395E-11 2.446967E-9 -1.100000E+0 2.572520E-11 2.247091E-11 2.387026E-9 -1.000000E+0 2.449241E-11 2.118128E-11 2.330928E-9 -9.000000E-1 2.416556E-11 2.080469E-11 2.278277E-9 -8.000000E-1 2.294343E-11 2.042633E-11 2.228667E-9 -7.000000E-1 2.262013E-11 1.913847E-11 2.181750E-9 -6.000000E-1 2.229861E-11 1.830713E-11 2.137213E-9 -5.000000E-1 2.107647E-11 1.792877E-11 2.094730E-9 -4.000000E-1 2.076028E-11 1.709921E-11 2.054065E-9 -3.000000E-1 1.998934E-11 1.672440E-11 2.014964E-9 -2.000000E-1 1.967848E-11 1.634248E-11 1.977227E-9 -1.000000E-1 1.845457E-11 1.551292E-11 1.940656E-9 0.0 1.814549E-11 1.467981E-11 1.905065E-9 | [End]