| =========================================================================== | Fairchild Semiconductor Corporation | IBIS Model of 74LCX16245MTD | Low Voltage 16-Bit Bidirectional Transceiver | with 5V Tolerant Inputs and Outputs | TSSOP-48 Package Type | This device can be powered at following Vccs: | 2.5 volt | 3.3 volt | To operate at each Vcc, select appropriate model in [Model Selector] | =========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx16245mtd.ibs | [File Rev] 4.0 | [Date] 02/03/10 | [Source] SPICE to IBIS Simulation | [Notes] Created by Hao Yang No power clamp data specified for there is no power-clamp diode. | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2010 Fairchild Semiconductor Corp | [Component] 74LCX16245MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 TRB1 cntrl 140m 3.57n 0.2p 2 B0 data_io 130m 3.34n 0.15p 3 B1 data_io 130m 3.06n 0.15p 4 GND GND 130m 2.62n 0.12p 5 B2 data_io 120m 2.23n 0.1p 6 B3 data_io 120m 1.76n 0.1p 7 VCC POWER 110m 1.65n 0.1p 8 B4 data_io 100m 1.59n 0.1p 9 B5 data_io 100m 1.54n 0.1p 10 GND GND 100m 1.49n 0.1p 11 B6 data_io 100m 1.44n 0.1p 12 B7 data_io 100m 1.37n 0.1p 13 B8 data_io 100m 1.37n 0.1p 14 B9 data_io 100m 1.44n 0.1p 15 GND GND 100m 1.49n 0.1p 16 B10 data_io 100m 1.54n 0.1p 17 B11 data_io 100m 1.59n 0.1p 18 VCC POWER 110m 1.65n 0.1p 19 B12 data_io 120m 1.76n 0.1p 20 B13 data_io 120m 2.23n 0.1p 21 GND GND 130m 2.62n 0.12p 22 B14 data_io 130m 3.06n 0.15p 23 B15 data_io 130m 3.34n 0.15p 24 TRB2 cntrl 140m 3.57n 0.2p 25 OEB2 cntrl 140m 3.57n 0.2p 26 A15 data_io 130m 3.34n 0.25p 27 A14 data_io 130m 3.06n 0.15p 28 GND GND 130m 2.62n 0.12p 29 A13 data_io 120m 2.23n 0.1p 30 A12 data_io 120m 1.76n 0.1p 31 VCC POWER 110m 1.65n 0.1p 32 A11 data_io 100m 1.59n 0.1p 33 A10 data_io 100m 1.54n 0.1p 34 GND GND 100m 1.49n 0.1p 35 A9 data_io 100m 1.44n 0.1p 36 A8 data_io 100m 1.37n 0.1p 37 A7 data_io 100m 1.37n 0.1p 38 A6 data_io 100m 1.44n 0.1p 39 GND GND 100m 1.49n 0.1p 40 A5 data_io 100m 1.54n 0.1p 41 A4 data_io 100m 1.59n 0.1p 42 VCC POWER 110m 1.65n 0.1p 43 A3 data_io 120m 1.76n 0.1p 44 A2 data_io 120m 2.23n 0.1p 45 GND GND 130m 2.62n 0.12p 46 A1 data_io 130m 3.06n 0.15p 47 A0 data_io 130m 3.34n 0.25p 48 OEB1 cntrl 140m 3.57n 0.2p | [Model] data_io_33 Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=2.0 Vinl=0.8 Vref=0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.649335E-1 1.976695E-1 3.541950E-1 -3.200000E+0 2.740886E-1 1.933663E-1 3.441409E-1 -3.100000E+0 2.713936E-1 1.936693E-1 3.339350E-1 -3.000000E+0 2.631806E-1 2.019765E-1 3.236374E-1 -2.900000E+0 2.543615E-1 1.998172E-1 3.132684E-1 -2.800000E+0 2.454634E-1 1.932061E-1 3.028383E-1 -2.700000E+0 2.365218E-1 1.858191E-1 2.923537E-1 -2.600000E+0 2.275521E-1 1.783773E-1 2.818195E-1 -2.500000E+0 2.185639E-1 1.709331E-1 2.712401E-1 -2.400000E+0 2.095641E-1 1.634996E-1 2.606197E-1 -2.300000E+0 2.005585E-1 1.560849E-1 2.499623E-1 -2.200000E+0 1.915522E-1 1.486953E-1 2.392722E-1 -2.100000E+0 1.825502E-1 1.413360E-1 2.285542E-1 -2.000000E+0 1.735574E-1 1.340118E-1 2.178133E-1 -1.900000E+0 1.645787E-1 1.267271E-1 2.070559E-1 -1.800000E+0 1.556190E-1 1.194863E-1 1.962743E-1 -1.700000E+0 1.466838E-1 1.122936E-1 1.854612E-1 -1.600000E+0 1.377677E-1 1.051537E-1 1.746203E-1 -1.500000E+0 1.288694E-1 9.806978E-2 1.637560E-1 -1.400000E+0 1.199929E-1 9.103823E-2 1.528737E-1 -1.300000E+0 1.111427E-1 8.406053E-2 1.419794E-1 -1.200000E+0 1.023237E-1 7.714043E-2 1.310805E-1 -1.100000E+0 9.354123E-2 7.028223E-2 1.201855E-1 -1.000000E+0 8.480104E-2 6.349068E-2 1.093049E-1 -9.000000E-1 7.611010E-2 5.677130E-2 9.845267E-2 -8.000000E-1 6.747172E-2 5.013038E-2 8.757659E-2 -7.000000E-1 5.884578E-2 4.356367E-2 7.662642E-2 -6.000000E-1 5.019600E-2 3.704884E-2 6.564817E-2 -5.000000E-1 4.157284E-2 3.057047E-2 5.465972E-2 -4.000000E-1 3.302568E-2 2.414967E-2 4.367154E-2 -3.000000E-1 2.457350E-2 1.785224E-2 3.269577E-2 -2.000000E-1 1.623579E-2 1.171100E-2 2.174666E-2 -1.000000E-1 8.035467E-3 5.750683E-3 1.084124E-2 0.0 7.260325E-11 -2.412115E-10 9.483614E-11 10.000000E-2 -7.796600E-3 -5.510631E-3 -1.063319E-2 2.000000E-1 -1.529844E-2 -1.077112E-2 -2.092538E-2 3.000000E-1 -2.250107E-2 -1.577893E-2 -3.086921E-2 4.000000E-1 -2.940002E-2 -2.053151E-2 -4.045732E-2 5.000000E-1 -3.599085E-2 -2.502635E-2 -4.968236E-2 6.000000E-1 -4.226909E-2 -2.926090E-2 -5.853698E-2 7.000000E-1 -4.823031E-2 -3.323265E-2 -6.701390E-2 8.000000E-1 -5.387012E-2 -3.693913E-2 -7.510589E-2 9.000000E-1 -5.918414E-2 -4.037784E-2 -8.280581E-2 1.000000E+0 -6.416778E-2 -4.354608E-2 -9.010659E-2 1.100000E+0 -6.881600E-2 -4.644140E-2 -9.700006E-2 1.200000E+0 -7.312473E-2 -4.906176E-2 -1.034784E-1 1.300000E+0 -7.709009E-2 -5.140540E-2 -1.095355E-1 1.400000E+0 -8.070851E-2 -5.347119E-2 -1.151654E-1 1.500000E+0 -8.397698E-2 -5.525916E-2 -1.203624E-1 1.600000E+0 -8.689340E-2 -5.677166E-2 -1.251218E-1 1.700000E+0 -8.945750E-2 -5.802013E-2 -1.294399E-1 1.800000E+0 -9.167573E-2 -5.901667E-2 -1.333151E-1 1.900000E+0 -9.356369E-2 -5.978754E-2 -1.367505E-1 2.000000E+0 -9.513293E-2 -6.037703E-2 -1.397708E-1 2.100000E+0 -9.641955E-2 -6.083853E-2 -1.423902E-1 2.200000E+0 -9.747875E-2 -6.121973E-2 -1.446398E-1 2.300000E+0 -9.837372E-2 -6.155329E-2 -1.465750E-1 2.400000E+0 -9.915897E-2 -6.185827E-2 -1.482584E-1 2.500000E+0 -9.987165E-2 -6.214519E-2 -1.497452E-1 2.600000E+0 -1.005336E-1 -6.241976E-2 -1.510768E-1 2.700000E+0 -1.011574E-1 -6.268505E-2 -1.522824E-1 2.800000E+0 -1.017511E-1 -6.294285E-2 -1.533828E-1 2.900000E+0 -1.023197E-1 -6.319426E-2 -1.543932E-1 3.000000E+0 -1.028664E-1 -6.343999E-2 -1.553250E-1 3.100000E+0 -1.033935E-1 -6.368056E-2 -1.561891E-1 3.200000E+0 -1.039027E-1 -6.391633E-2 -1.569950E-1 3.300000E+0 -1.043953E-1 -6.414720E-2 -1.577498E-1 3.400000E+0 -1.048725E-1 -6.436964E-2 -1.584592E-1 3.500000E+0 -1.053352E-1 -6.456095E-2 -1.591282E-1 3.600000E+0 -1.057843E-1 -6.467570E-2 -1.597608E-1 3.700000E+0 -1.062178E-1 -6.436292E-2 -1.603607E-1 3.800000E+0 -1.066107E-1 -6.345243E-2 -1.609310E-1 3.900000E+0 -1.068906E-1 -6.320250E-2 -1.614745E-1 4.000000E+0 -1.070861E-1 -6.333810E-2 -1.619922E-1 4.100000E+0 -1.063160E-1 -6.360560E-2 -1.624604E-1 4.200000E+0 -1.047454E-1 -6.392779E-2 -1.627186E-1 4.300000E+0 -1.045526E-1 -6.427702E-2 -1.628344E-1 4.400000E+0 -1.048558E-1 -6.464077E-2 -1.630194E-1 4.500000E+0 -1.053129E-1 -6.501501E-2 -1.614161E-1 4.600000E+0 -1.058322E-1 -6.539521E-2 -1.587321E-1 4.700000E+0 -1.063812E-1 -6.577977E-2 -1.584864E-1 4.800000E+0 -1.069460E-1 -6.616708E-2 -1.588435E-1 4.900000E+0 -1.075197E-1 -6.655672E-2 -1.593720E-1 5.000000E+0 -1.080986E-1 -6.694819E-2 -1.599674E-1 5.100000E+0 -1.086804E-1 -6.734119E-2 -1.605947E-1 5.200000E+0 -1.092638E-1 -6.773552E-2 -1.612383E-1 5.300000E+0 -1.098482E-1 -6.813108E-2 -1.618908E-1 5.400000E+0 -1.104329E-1 -6.852782E-2 -1.625482E-1 5.500000E+0 -1.110178E-1 -6.892576E-2 -1.632082E-1 5.600000E+0 -1.116027E-1 -6.932492E-2 -1.638696E-1 5.700000E+0 -1.121876E-1 -6.972541E-2 -1.645316E-1 5.800000E+0 -1.127725E-1 -7.012724E-2 -1.651938E-1 5.900000E+0 -1.133577E-1 -7.053080E-2 -1.658560E-1 6.000000E+0 -1.139432E-1 -7.093590E-2 -1.665182E-1 6.100000E+0 -1.145293E-1 -7.134300E-2 -1.671804E-1 6.200000E+0 -1.151162E-1 -7.175200E-2 -1.678428E-1 6.300000E+0 -1.157041E-1 -7.216350E-2 -1.685056E-1 6.400000E+0 -1.162935E-1 -7.257720E-2 -1.691690E-1 6.500000E+0 -1.168843E-1 -7.299370E-2 -1.698333E-1 6.600000E+0 -1.174772E-1 -7.341310E-2 -1.704989E-1 | [Pulldown] -3.300000E+0 -1.292226E-1 -9.750520E-2 -1.683648E-1 -3.200000E+0 -1.277989E-1 -9.622900E-2 -1.668995E-1 -3.100000E+0 -1.263068E-1 -9.490730E-2 -1.653359E-1 -3.000000E+0 -1.247444E-1 -9.353900E-2 -1.636698E-1 -2.900000E+0 -1.231104E-1 -9.212310E-2 -1.618977E-1 -2.800000E+0 -1.214035E-1 -9.065874E-2 -1.600166E-1 -2.700000E+0 -1.196223E-1 -8.914490E-2 -1.580242E-1 -2.600000E+0 -1.177658E-1 -8.758033E-2 -1.559188E-1 -2.500000E+0 -1.158324E-1 -8.596395E-2 -1.536988E-1 -2.400000E+0 -1.138211E-1 -8.429451E-2 -1.513634E-1 -2.300000E+0 -1.117304E-1 -8.257069E-2 -1.489118E-1 -2.200000E+0 -1.095590E-1 -8.079113E-2 -1.463436E-1 -2.100000E+0 -1.073055E-1 -7.895444E-2 -1.436589E-1 -2.000000E+0 -1.049686E-1 -7.705927E-2 -1.408582E-1 -1.900000E+0 -1.025475E-1 -7.510442E-2 -1.379433E-1 -1.800000E+0 -1.000421E-1 -7.308901E-2 -1.349180E-1 -1.700000E+0 -9.745390E-2 -7.101286E-2 -1.317904E-1 -1.600000E+0 -9.478718E-2 -6.887668E-2 -1.285782E-1 -1.500000E+0 -9.205208E-2 -6.668420E-2 -1.253147E-1 -1.400000E+0 -8.927234E-2 -6.444276E-2 -1.220813E-1 -1.300000E+0 -8.649262E-2 -6.217191E-2 -1.190860E-1 -1.200000E+0 -8.383241E-2 -5.989944E-2 -1.170263E-1 -1.100000E+0 -8.160815E-2 -5.771030E-2 -1.185206E-1 -1.000000E+0 -8.086542E-2 -5.580532E-2 -1.247619E-1 -9.000000E-1 -8.420257E-2 -5.478167E-2 -1.304824E-1 -8.000000E-1 -8.848912E-2 -5.620691E-2 -1.238120E-1 -7.000000E-1 -8.288445E-2 -5.818594E-2 -1.119135E-1 -6.000000E-1 -7.295650E-2 -5.308544E-2 -9.847058E-2 -5.000000E-1 -6.169632E-2 -4.501306E-2 -8.332817E-2 -4.000000E-1 -4.970497E-2 -3.616499E-2 -6.731536E-2 -3.000000E-1 -3.746162E-2 -2.710714E-2 -5.093536E-2 -2.000000E-1 -2.507443E-2 -1.802155E-2 -3.424863E-2 -1.000000E-1 -1.257638E-2 -8.968170E-3 -1.726644E-2 4.440892E-16 2.327790E-10 -7.795699E-12 -1.149613E-12 1.000000E-1 1.225885E-2 8.623965E-3 1.700905E-2 2.000000E-1 2.383013E-2 1.669008E-2 3.321890E-2 3.000000E-1 3.471515E-2 2.420519E-2 4.861697E-2 4.000000E-1 4.491639E-2 3.117670E-2 6.319221E-2 5.000000E-1 5.443735E-2 3.761246E-2 7.693480E-2 6.000000E-1 6.328220E-2 4.352062E-2 8.983568E-2 7.000000E-1 7.145523E-2 4.890935E-2 1.018852E-1 8.000000E-1 7.896030E-2 5.378660E-2 1.130726E-1 9.000000E-1 8.580097E-2 5.816020E-2 1.233864E-1 1.000000E+0 9.197926E-2 6.203753E-2 1.328108E-1 1.100000E+0 9.749399E-2 6.542521E-2 1.413224E-1 1.200000E+0 1.023400E-1 6.832974E-2 1.488877E-1 1.300000E+0 1.065095E-1 7.076032E-2 1.554643E-1 1.400000E+0 1.099989E-1 7.273622E-2 1.610120E-1 1.500000E+0 1.128236E-1 7.429881E-2 1.655200E-1 1.600000E+0 1.150421E-1 7.550079E-2 1.690431E-1 1.700000E+0 1.167452E-1 7.641424E-2 1.717159E-1 1.800000E+0 1.180372E-1 7.711092E-2 1.737329E-1 1.900000E+0 1.190242E-1 7.765061E-2 1.752593E-1 2.000000E+0 1.197917E-1 7.807798E-2 1.764321E-1 2.100000E+0 1.204025E-1 7.842458E-2 1.773555E-1 2.200000E+0 1.209006E-1 7.871241E-2 1.781017E-1 2.300000E+0 1.213160E-1 7.895714E-2 1.787196E-1 2.400000E+0 1.216697E-1 7.916946E-2 1.792426E-1 2.500000E+0 1.219772E-1 7.935692E-2 1.796937E-1 2.600000E+0 1.222496E-1 7.952497E-2 1.800889E-1 2.700000E+0 1.224946E-1 7.967764E-2 1.804401E-1 2.800000E+0 1.227179E-1 7.981794E-2 1.807583E-1 2.900000E+0 1.229236E-1 7.994815E-2 1.810504E-1 3.000000E+0 1.231149E-1 8.007006E-2 1.813213E-1 3.100000E+0 1.232944E-1 8.018504E-2 1.815746E-1 3.200000E+0 1.234641E-1 8.029423E-2 1.818135E-1 3.300000E+0 1.236256E-1 8.039856E-2 1.820402E-1 3.400000E+0 1.237801E-1 8.049974E-2 1.822569E-1 3.500000E+0 1.239289E-1 8.060997E-2 1.824652E-1 3.600000E+0 1.240732E-1 8.074699E-2 1.826669E-1 3.700000E+0 1.242139E-1 8.090463E-2 1.828637E-1 3.800000E+0 1.243529E-1 8.113701E-2 1.830577E-1 3.900000E+0 1.244994E-1 8.167075E-2 1.832512E-1 4.000000E+0 1.246937E-1 8.258352E-2 1.834472E-1 4.100000E+0 1.249336E-1 8.379953E-2 1.836495E-1 4.200000E+0 1.253833E-1 8.526423E-2 1.838630E-1 4.300000E+0 1.264468E-1 8.693768E-2 1.840952E-1 4.400000E+0 1.280482E-1 8.878663E-2 1.844025E-1 4.500000E+0 1.300832E-1 9.078130E-2 1.848247E-1 4.600000E+0 1.324840E-1 9.288512E-2 1.857523E-1 4.700000E+0 1.351976E-1 9.506470E-2 1.877554E-1 4.800000E+0 1.381820E-1 9.729587E-2 1.905845E-1 4.900000E+0 1.414036E-1 9.955564E-2 1.940800E-1 5.000000E+0 1.448328E-1 1.018215E-1 1.981337E-1 5.100000E+0 1.484259E-1 1.040703E-1 2.026694E-1 5.200000E+0 1.521528E-1 1.062757E-1 2.076327E-1 5.300000E+0 1.559950E-1 1.084059E-1 2.129854E-1 5.400000E+0 1.599351E-1 1.104178E-1 2.187005E-1 5.500000E+0 1.639563E-1 1.122483E-1 2.247567E-1 5.600000E+0 1.680403E-1 1.137930E-1 2.311043E-1 5.700000E+0 1.721644E-1 1.148510E-1 2.377194E-1 5.800000E+0 1.762977E-1 1.149137E-1 2.445964E-1 5.900000E+0 1.803937E-1 1.117615E-1 2.517303E-1 6.000000E+0 1.843767E-1 9.912393E-2 2.591166E-1 6.100000E+0 1.881083E-1 9.536463E-2 2.667487E-1 6.200000E+0 1.912853E-1 9.601338E-2 2.746159E-1 6.300000E+0 1.929588E-1 9.736126E-2 2.827002E-1 6.400000E+0 1.876673E-1 9.911072E-2 2.909710E-1 6.500000E+0 1.668839E-1 1.011511E-1 2.993746E-1 6.600000E+0 1.623649E-1 1.034580E-1 3.078119E-1 | [GND Clamp] -3.300000E+0 -1.186071E+0 -1.201435E+0 -1.174183E+0 -3.200000E+0 -1.136477E+0 -1.152366E+0 -1.123943E+0 -3.100000E+0 -1.086928E+0 -1.103345E+0 -1.073739E+0 -3.000000E+0 -1.037426E+0 -1.054377E+0 -1.023574E+0 -2.900000E+0 -9.879764E-1 -1.005465E+0 -9.734515E-1 -2.800000E+0 -9.385829E-1 -9.566142E-1 -9.233756E-1 -2.700000E+0 -8.892505E-1 -9.078280E-1 -8.733509E-1 -2.600000E+0 -8.399846E-1 -8.591126E-1 -8.233826E-1 -2.500000E+0 -7.907918E-1 -8.104740E-1 -7.734769E-1 -2.400000E+0 -7.416792E-1 -7.619196E-1 -7.236408E-1 -2.300000E+0 -6.926556E-1 -7.134575E-1 -6.738827E-1 -2.200000E+0 -6.437310E-1 -6.650978E-1 -6.242126E-1 -2.100000E+0 -5.949177E-1 -6.168520E-1 -5.746424E-1 -2.000000E+0 -5.462303E-1 -5.687343E-1 -5.251869E-1 -1.900000E+0 -4.976871E-1 -5.207621E-1 -4.758647E-1 -1.800000E+0 -4.493111E-1 -4.729570E-1 -4.266993E-1 -1.700000E+0 -4.011319E-1 -4.253468E-1 -3.777219E-1 -1.600000E+0 -3.531892E-1 -3.779680E-1 -3.289751E-1 -1.500000E+0 -3.055378E-1 -3.308694E-1 -2.805199E-1 -1.400000E+0 -2.582571E-1 -2.841205E-1 -2.324485E-1 -1.300000E+0 -2.114714E-1 -2.378221E-1 -1.849156E-1 -1.200000E+0 -1.653830E-1 -1.921394E-1 -1.381978E-1 -1.100000E+0 -1.203759E-1 -1.473427E-1 -9.290737E-2 -1.000000E+0 -7.729216E-2 -1.039576E-1 -5.080612E-2 -9.000000E-1 -3.850228E-2 -6.315809E-2 -1.923727E-2 -8.000000E-1 -1.194593E-2 -2.817415E-2 -8.554620E-3 -7.000000E-1 -3.783047E-3 -7.274446E-3 -3.788464E-3 -6.000000E-1 -1.116030E-3 -1.670395E-3 -9.165976E-4 -5.000000E-1 -1.596136E-4 -3.240136E-4 -8.161750E-5 -4.000000E-1 -1.251874E-5 -3.737299E-5 -3.535172E-6 -3.000000E-1 -6.543476E-7 -3.054913E-6 -8.958813E-8 -2.000000E-1 -2.367040E-8 -1.752796E-7 -1.610423E-9 -1.000000E-1 -6.369355E-10 -6.866939E-9 -6.882672E-11 4.440892E-16 -4.368002E-11 -4.894651E-11 -4.769918E-11 1.000000E-1 -2.873657E-11 1.796906E-10 -4.513745E-11 2.000000E-1 -2.464739E-11 2.139242E-10 -4.273648E-11 3.000000E-1 -2.155876E-11 2.284772E-10 -4.034995E-11 4.000000E-1 -1.867484E-11 2.390808E-10 -3.796608E-11 5.000000E-1 -1.585487E-11 2.484208E-10 -3.558043E-11 6.000000E-1 -1.305977E-11 2.572413E-10 -3.320011E-11 7.000000E-1 -1.027622E-11 2.658202E-10 -3.081713E-11 8.000000E-1 -7.498002E-12 2.742873E-10 -2.844480E-11 9.000000E-1 -4.718004E-12 2.826983E-10 -2.608758E-11 1.000000E+0 -2.009060E-12 2.937970E-10 -2.374989E-11 1.100000E+0 1.001865E-12 3.024958E-10 -2.150280E-11 1.200000E+0 4.009237E-12 3.112071E-10 -1.889333E-11 1.300000E+0 7.023715E-12 3.199521E-10 -1.628742E-11 1.400000E+0 1.004530E-11 3.287273E-10 -1.367617E-11 1.500000E+0 1.307043E-11 3.375522E-10 -1.107026E-11 1.600000E+0 1.609202E-11 3.464162E-10 -8.459011E-12 1.700000E+0 1.912071E-11 3.553247E-10 -5.851319E-12 1.800000E+0 2.215828E-11 3.642917E-10 -3.243628E-12 1.900000E+0 2.519229E-11 3.733014E-10 -6.323830E-13 2.000000E+0 2.823342E-11 3.823573E-10 1.975309E-12 2.100000E+0 3.128164E-11 3.914771E-10 4.583001E-12 2.200000E+0 3.432987E-11 4.006608E-10 7.187140E-12 2.300000E+0 3.740652E-11 4.098872E-10 9.801937E-12 2.400000E+0 4.046186E-11 4.192024E-10 1.239897E-11 2.500000E+0 4.352785E-11 4.287060E-10 1.502087E-11 2.600000E+0 4.661160E-11 4.389840E-10 1.762501E-11 2.700000E+0 4.976286E-11 4.485479E-10 2.023981E-11 2.800000E+0 5.532996E-11 4.581686E-10 2.285461E-11 2.900000E+0 5.842438E-11 4.679279E-10 2.998490E-11 3.000000E+0 6.151524E-11 4.913225E-10 3.285550E-11 3.100000E+0 6.462031E-11 5.190479E-10 3.544542E-11 3.200000E+0 6.789591E-11 5.299334E-10 3.804956E-11 3.300000E+0 7.519674E-11 5.410499E-10 4.062883E-11 | [Falling Waveform] R_fixture=500 C_fixture=50p V_fixture=0 0.0 3.217732E+0 2.894814E+0 3.533887E+0 1.212121E-10 3.215685E+0 2.892950E+0 3.531777E+0 2.424242E-10 3.214046E+0 2.891786E+0 3.530207E+0 3.636364E-10 3.213134E+0 2.891976E+0 3.527389E+0 4.848485E-10 3.209235E+0 2.890682E+0 3.518396E+0 6.060606E-10 3.201194E+0 2.888990E+0 3.500334E+0 7.272727E-10 3.193020E+0 2.885031E+0 3.491043E+0 8.484848E-10 3.191059E+0 2.879642E+0 3.496272E+0 9.696970E-10 3.203587E+0 2.881128E+0 3.507386E+0 1.090909E-9 3.217817E+0 2.889356E+0 3.505312E+0 1.212121E-9 3.217076E+0 2.899306E+0 3.473236E+0 1.333333E-9 3.201513E+0 2.905390E+0 3.419938E+0 1.454545E-9 3.172659E+0 2.901282E+0 3.353219E+0 1.575758E-9 3.134934E+0 2.891259E+0 3.265529E+0 1.696970E-9 3.089208E+0 2.878429E+0 3.166551E+0 1.818182E-9 3.038860E+0 2.858963E+0 3.050086E+0 1.939394E-9 2.982706E+0 2.835221E+0 2.906132E+0 2.060606E-9 2.908296E+0 2.806663E+0 2.752563E+0 2.181818E-9 2.820634E+0 2.778105E+0 2.597094E+0 2.303030E-9 2.719399E+0 2.749209E+0 2.428284E+0 2.424242E-9 2.616355E+0 2.705521E+0 2.250592E+0 2.545455E-9 2.513311E+0 2.655349E+0 2.066533E+0 2.666667E-9 2.407864E+0 2.605176E+0 1.876582E+0 2.787879E-9 2.289641E+0 2.555004E+0 1.681531E+0 2.909091E-9 2.162870E+0 2.491231E+0 1.485195E+0 3.030303E-9 2.031459E+0 2.418031E+0 1.286733E+0 3.151515E-9 1.896201E+0 2.344831E+0 1.086884E+0 3.272727E-9 1.757474E+0 2.271631E+0 8.917612E-1 3.393939E-9 1.615453E+0 2.191506E+0 7.077224E-1 3.515152E-9 1.471724E+0 2.104278E+0 5.520037E-1 3.636364E-9 1.327582E+0 2.016781E+0 4.164558E-1 3.757576E-9 1.183264E+0 1.929284E+0 2.809079E-1 3.878788E-9 1.040508E+0 1.838254E+0 1.453601E-1 4.000000E-9 8.999607E-1 1.741922E+0 3.753025E-2 4.121212E-9 7.646399E-1 1.642972E+0 -2.161957E-2 4.242424E-9 6.403708E-1 1.542403E+0 -5.673640E-2 4.363636E-9 5.222412E-1 1.440769E+0 -7.240162E-2 4.484848E-9 4.235764E-1 1.338664E+0 -8.795960E-2 4.606061E-9 3.424106E-1 1.236946E+0 -1.035176E-1 4.727273E-9 2.625528E-1 1.137795E+0 -1.112863E-1 4.848485E-9 1.826951E-1 1.038645E+0 -9.149734E-2 4.969697E-9 1.223833E-1 9.394947E-1 -7.107078E-2 5.090909E-9 8.611337E-2 8.411136E-1 -5.200785E-2 5.212121E-9 5.304167E-2 7.500807E-1 -3.328757E-2 5.333333E-9 1.996998E-2 6.648604E-1 -1.456728E-2 5.454545E-9 -4.838687E-3 5.838739E-1 1.675743E-3 5.575758E-9 -1.400168E-2 5.056992E-1 1.134509E-2 5.696970E-9 -1.734755E-2 4.424609E-1 1.888689E-2 5.818182E-9 -1.689326E-2 3.827223E-1 2.642870E-2 5.939394E-9 -1.635749E-2 3.229837E-1 3.208134E-2 6.060606E-9 -1.582172E-2 2.648136E-1 3.081501E-2 6.181818E-9 -1.480016E-2 2.230341E-1 2.655336E-2 6.303030E-9 -1.145633E-2 1.883911E-1 2.229170E-2 6.424242E-9 -7.743974E-3 1.537482E-1 1.790812E-2 6.545455E-9 -4.031612E-3 1.199460E-1 1.280120E-2 6.666667E-9 -6.275525E-4 9.617766E-2 7.301596E-3 6.787879E-9 1.136904E-3 7.947225E-2 1.801987E-3 6.909091E-9 2.375123E-3 6.276683E-2 -3.534135E-3 7.030303E-9 3.613341E-3 4.638231E-2 -6.292285E-3 7.151515E-9 4.687741E-3 3.477912E-2 -7.365549E-3 7.272727E-9 4.750986E-3 2.834233E-2 -8.438813E-3 7.393939E-9 4.287886E-3 2.190555E-2 -9.512077E-3 7.515152E-9 3.824785E-3 1.553938E-2 -9.058197E-3 7.636364E-9 3.352372E-3 1.085402E-2 -7.257027E-3 7.757576E-9 2.807892E-3 8.937025E-3 -5.455858E-3 7.878788E-9 2.207776E-3 7.020035E-3 -3.654688E-3 8.000000E-9 1.607660E-3 5.103044E-3 -1.959363E-3 8.121212E-9 1.022967E-3 3.568971E-3 -4.187110E-4 8.242424E-9 6.162855E-4 3.028763E-3 1.121941E-3 8.363636E-9 4.051658E-4 2.488555E-3 2.662593E-3 8.484848E-9 1.940461E-4 1.948347E-3 3.652169E-3 8.606061E-9 -1.327808E-5 1.482531E-3 3.695652E-3 8.727273E-9 -9.017989E-5 1.428146E-3 3.637718E-3 8.848485E-9 3.375437E-5 1.373762E-3 3.579785E-3 8.969697E-9 1.576886E-4 1.319378E-3 3.318022E-3 9.090909E-9 2.816229E-4 1.267386E-3 2.631605E-3 9.212121E-9 3.898060E-4 1.236850E-3 1.853856E-3 9.333333E-9 4.588420E-4 1.207989E-3 1.076106E-3 9.454545E-9 5.278779E-4 1.179127E-3 3.951941E-4 9.575758E-9 5.969139E-4 1.147108E-3 -2.875224E-5 9.696970E-9 6.473439E-4 1.084899E-3 -3.695326E-4 9.818182E-9 6.157110E-4 1.015616E-3 -7.103129E-4 9.939394E-9 5.820933E-4 9.463329E-4 -9.791953E-4 1.006061E-8 5.484755E-4 8.815748E-4 -9.847549E-4 1.018182E-8 5.176717E-4 8.641012E-4 -8.763185E-4 1.030303E-8 5.003191E-4 8.672157E-4 -7.678820E-4 1.042424E-8 4.851012E-4 8.703301E-4 -6.478077E-4 1.054545E-8 4.698834E-4 8.713504E-4 -4.586933E-4 1.066667E-8 4.514535E-4 8.473805E-4 -2.320981E-4 1.078788E-8 4.159419E-4 8.058198E-4 -5.502907E-6 1.090909E-8 3.749477E-4 7.642590E-4 2.162311E-4 1.103030E-8 3.339536E-4 7.229398E-4 3.613100E-4 1.115152E-8 2.956512E-4 6.852193E-4 4.562893E-4 1.127273E-8 2.739636E-4 6.513874E-4 5.512687E-4 1.139394E-8 2.609247E-4 6.175555E-4 6.462481E-4 1.151515E-8 2.478858E-4 5.843940E-4 6.360937E-4 1.163636E-8 2.369619E-4 5.671873E-4 5.331875E-4 1.175758E-8 2.424057E-4 5.762593E-4 4.302812E-4 1.187879E-8 2.604852E-4 5.853313E-4 3.273750E-4 1.200000E-8 2.785648E-4 5.944033E-4 2.244688E-4 | [Falling Waveform] R_fixture=500 C_fixture=50p V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-10 3.297948E+0 2.998129E+0 3.597887E+0 2.424242E-10 3.296290E+0 2.996940E+0 3.596303E+0 3.636364E-10 3.295352E+0 2.997101E+0 3.593460E+0 4.848485E-10 3.291419E+0 2.995780E+0 3.584426E+0 6.060606E-10 3.283344E+0 2.994060E+0 3.566360E+0 7.272727E-10 3.275258E+0 2.990128E+0 3.557340E+0 8.484848E-10 3.273684E+0 2.984882E+0 3.563341E+0 9.696970E-10 3.287154E+0 2.986780E+0 3.576135E+0 1.090909E-9 3.303276E+0 2.995826E+0 3.576970E+0 1.212121E-9 3.305481E+0 3.007329E+0 3.549424E+0 1.333333E-9 3.293717E+0 3.015456E+0 3.502320E+0 1.454545E-9 3.269624E+0 3.014232E+0 3.443984E+0 1.575758E-9 3.237746E+0 3.007557E+0 3.366355E+0 1.696970E-9 3.200017E+0 2.998392E+0 3.276485E+0 1.818182E-9 3.158990E+0 2.983529E+0 3.182167E+0 1.939394E-9 3.111019E+0 2.965338E+0 3.063201E+0 2.060606E-9 3.044753E+0 2.943311E+0 2.922293E+0 2.181818E-9 2.974499E+0 2.921284E+0 2.774877E+0 2.303030E-9 2.904244E+0 2.898985E+0 2.627064E+0 2.424242E-9 2.828899E+0 2.864763E+0 2.462443E+0 2.545455E-9 2.729597E+0 2.825314E+0 2.290585E+0 2.666667E-9 2.624309E+0 2.785865E+0 2.112402E+0 2.787879E-9 2.519020E+0 2.746416E+0 1.928131E+0 2.909091E-9 2.412891E+0 2.694542E+0 1.739066E+0 3.030303E-9 2.294810E+0 2.634054E+0 1.548883E+0 3.151515E-9 2.170512E+0 2.573567E+0 1.356443E+0 3.272727E-9 2.042150E+0 2.513080E+0 1.162640E+0 3.393939E-9 1.909480E+0 2.444724E+0 9.728153E-1 3.515152E-9 1.773549E+0 2.368296E+0 7.929383E-1 3.636364E-9 1.635423E+0 2.291564E+0 6.264462E-1 3.757576E-9 1.496028E+0 2.214831E+0 4.767838E-1 3.878788E-9 1.356294E+0 2.133465E+0 3.616720E-1 4.000000E-9 1.221096E+0 2.046075E+0 2.636171E-1 4.121212E-9 1.088928E+0 1.957936E+0 1.662300E-1 4.242424E-9 9.567600E-1 1.869797E+0 6.884283E-2 4.363636E-9 8.245921E-1 1.779584E+0 1.763801E-3 4.484848E-9 7.015595E-1 1.685455E+0 -2.664942E-2 4.606061E-9 5.920487E-1 1.589485E+0 -4.066468E-2 4.727273E-9 4.990611E-1 1.492302E+0 -4.336870E-2 4.848485E-9 4.208393E-1 1.394671E+0 -3.719402E-2 4.969697E-9 3.426174E-1 1.297096E+0 -2.615265E-2 5.090909E-9 2.643955E-1 1.200089E+0 -1.480816E-2 5.212121E-9 1.988351E-1 1.107912E+0 -3.463677E-3 5.333333E-9 1.647431E-1 1.016113E+0 8.552641E-3 5.454545E-9 1.306510E-1 9.243131E-1 2.244571E-2 5.575758E-9 9.655893E-2 8.333220E-1 3.646781E-2 5.696970E-9 6.688355E-2 7.500588E-1 5.048990E-2 5.818182E-9 5.725258E-2 6.743647E-1 6.288827E-2 5.939394E-9 5.238524E-2 6.072764E-1 6.574774E-2 6.060606E-9 5.040730E-2 5.432601E-1 6.790560E-2 6.181818E-9 4.904597E-2 4.792438E-1 7.006347E-2 6.303030E-9 4.768464E-2 4.155975E-1 7.205533E-2 6.424242E-9 4.692128E-2 3.681562E-1 6.744585E-2 6.545455E-9 4.897177E-2 3.278185E-1 6.232631E-2 6.666667E-9 5.172551E-2 2.874809E-1 5.720678E-2 6.787879E-9 5.447926E-2 2.471432E-1 5.208724E-2 6.909091E-9 5.713635E-2 2.179419E-1 4.808563E-2 7.030303E-9 5.848019E-2 1.964595E-1 4.431670E-2 7.151515E-9 5.946028E-2 1.749772E-1 4.054776E-2 7.272727E-9 6.044038E-2 1.534948E-1 3.677883E-2 7.393939E-9 6.142047E-2 1.375978E-1 3.572317E-2 7.515152E-9 6.125271E-2 1.274304E-1 3.577458E-2 7.636364E-9 6.064827E-2 1.174793E-1 3.584281E-2 7.757576E-9 6.004384E-2 1.075281E-1 3.591104E-2 7.878788E-9 5.943940E-2 1.000394E-1 3.691323E-2 8.000000E-9 5.881835E-2 9.575189E-2 3.853214E-2 8.121212E-9 5.818621E-2 9.186217E-2 4.017520E-2 8.242424E-9 5.755407E-2 8.797245E-2 4.181826E-2 8.363636E-9 5.692192E-2 8.484811E-2 4.305599E-2 8.484848E-9 5.642454E-2 8.302856E-2 4.387511E-2 8.606061E-9 5.604832E-2 8.147142E-2 4.467198E-2 8.727273E-9 5.568115E-2 7.991429E-2 4.546886E-2 8.848485E-9 5.531397E-2 7.856659E-2 4.581913E-2 8.969697E-9 5.506746E-2 7.771367E-2 4.543786E-2 9.090909E-9 5.496937E-2 7.699427E-2 4.501103E-2 9.212121E-9 5.489101E-2 7.627487E-2 4.458420E-2 9.333333E-9 5.481266E-2 7.562234E-2 4.411188E-2 9.454545E-9 5.476177E-2 7.521176E-2 4.351247E-2 9.575758E-9 5.475882E-2 7.488141E-2 4.290432E-2 9.696970E-9 5.476449E-2 7.455107E-2 4.229618E-2 9.818182E-9 5.477015E-2 7.422148E-2 4.174740E-2 9.939394E-9 5.474402E-2 7.389706E-2 4.154739E-2 1.006061E-8 5.463346E-2 7.357466E-2 4.137302E-2 1.018182E-8 5.450450E-2 7.325226E-2 4.119866E-2 1.030303E-8 5.437553E-2 7.293143E-2 4.103103E-2 1.042424E-8 5.425340E-2 7.267956E-2 4.113101E-2 1.054545E-8 5.416345E-2 7.245792E-2 4.125167E-2 1.066667E-8 5.408155E-2 7.223628E-2 4.137233E-2 1.078788E-8 5.399964E-2 7.201463E-2 4.149299E-2 1.090909E-8 5.391911E-2 7.183114E-2 4.163966E-2 1.103030E-8 5.385727E-2 7.167408E-2 4.179175E-2 1.115152E-8 5.380060E-2 7.151702E-2 4.194383E-2 1.127273E-8 5.374394E-2 7.135996E-2 4.209592E-2 1.139394E-8 5.368727E-2 7.118916E-2 4.213164E-2 1.151515E-8 5.361015E-2 7.100425E-2 4.211988E-2 1.163636E-8 5.352525E-2 7.081881E-2 4.210739E-2 1.175758E-8 5.344035E-2 7.063337E-2 4.209491E-2 1.187879E-8 5.335545E-2 7.047315E-2 4.201421E-2 1.200000E-8 5.330132E-2 7.034569E-2 4.188847E-2 | [Rising Waveform] R_fixture=500 C_fixture=50p V_fixture=0 0.0 0.0 0.0 0.0 1.212121E-10 2.988035E-3 2.716948E-3 3.267366E-3 2.424242E-10 6.283993E-3 5.286208E-3 7.661456E-3 3.636364E-10 8.191411E-3 5.931820E-3 1.247672E-2 4.848485E-10 1.257584E-2 7.034272E-3 2.277219E-2 6.060606E-10 1.872361E-2 9.332963E-3 3.641273E-2 7.272727E-10 2.099161E-2 1.071279E-2 4.419152E-2 8.484848E-10 1.933273E-2 9.314548E-3 4.637794E-2 9.696970E-10 1.480764E-2 5.205894E-3 4.307491E-2 1.090909E-9 9.337759E-3 1.365084E-3 4.909251E-2 1.212121E-9 6.385171E-3 -1.336015E-3 8.998745E-2 1.333333E-9 9.408778E-3 -2.358381E-3 1.803835E-1 1.454545E-9 3.300261E-2 -4.262540E-3 3.165464E-1 1.575758E-9 7.676960E-2 -6.221352E-3 4.728267E-1 1.696970E-9 1.476489E-1 -6.343636E-3 6.411823E-1 1.818182E-9 2.388051E-1 1.414640E-3 8.312795E-1 1.939394E-9 3.348331E-1 1.794200E-2 1.034777E+0 2.060606E-9 4.428905E-1 4.233598E-2 1.241069E+0 2.181818E-9 5.659062E-1 8.159645E-2 1.450433E+0 2.303030E-9 6.967851E-1 1.311665E-1 1.669616E+0 2.424242E-9 8.342083E-1 1.867587E-1 1.887236E+0 2.545455E-9 9.762532E-1 2.430848E-1 2.100552E+0 2.666667E-9 1.122045E+0 3.081689E-1 2.311086E+0 2.787879E-9 1.270154E+0 3.828303E-1 2.509253E+0 2.909091E-9 1.419417E+0 4.641571E-1 2.684881E+0 3.030303E-9 1.568517E+0 5.488544E-1 2.849534E+0 3.151515E-9 1.716704E+0 6.335517E-1 2.975633E+0 3.272727E-9 1.862292E+0 7.182491E-1 3.085775E+0 3.393939E-9 2.002595E+0 8.078012E-1 3.195917E+0 3.515152E-9 2.137675E+0 9.029996E-1 3.301129E+0 3.636364E-9 2.267136E+0 9.996750E-1 3.362620E+0 3.757576E-9 2.384189E+0 1.097084E+0 3.402636E+0 3.878788E-9 2.492630E+0 1.194494E+0 3.442651E+0 4.000000E-9 2.594885E+0 1.291904E+0 3.482666E+0 4.121212E-9 2.670132E+0 1.389401E+0 3.502988E+0 4.242424E-9 2.745380E+0 1.486610E+0 3.510481E+0 4.363636E-9 2.820627E+0 1.581870E+0 3.514391E+0 4.484848E-9 2.891427E+0 1.675522E+0 3.516605E+0 4.606061E-9 2.936236E+0 1.767558E+0 3.518818E+0 4.727273E-9 2.977604E+0 1.852337E+0 3.520989E+0 4.848485E-9 3.018971E+0 1.937116E+0 3.521896E+0 4.969697E-9 3.058062E+0 2.019576E+0 3.521123E+0 5.090909E-9 3.082604E+0 2.094787E+0 3.520349E+0 5.212121E-9 3.102856E+0 2.163041E+0 3.519588E+0 5.333333E-9 3.123108E+0 2.222846E+0 3.519406E+0 5.454545E-9 3.142388E+0 2.281757E+0 3.520480E+0 5.575758E-9 3.154627E+0 2.340668E+0 3.521555E+0 5.696970E-9 3.163354E+0 2.399579E+0 3.522629E+0 5.818182E-9 3.172082E+0 2.443130E+0 3.523771E+0 5.939394E-9 3.180514E+0 2.484424E+0 3.525183E+0 6.060606E-9 3.186358E+0 2.525718E+0 3.526594E+0 6.181818E-9 3.190230E+0 2.567012E+0 3.528006E+0 6.303030E-9 3.194102E+0 2.598227E+0 3.529348E+0 6.424242E-9 3.197895E+0 2.626027E+0 3.529856E+0 6.545455E-9 3.200734E+0 2.653826E+0 3.530364E+0 6.666667E-9 3.202508E+0 2.681625E+0 3.530872E+0 6.787879E-9 3.204281E+0 2.703127E+0 3.531369E+0 6.909091E-9 3.206039E+0 2.721122E+0 3.531669E+0 7.030303E-9 3.207377E+0 2.738994E+0 3.531947E+0 7.151515E-9 3.208036E+0 2.756866E+0 3.532225E+0 7.272727E-9 3.208696E+0 2.771280E+0 3.532492E+0 7.393939E-9 3.209355E+0 2.782750E+0 3.532529E+0 7.515152E-9 3.209982E+0 2.794035E+0 3.532500E+0 7.636364E-9 3.210522E+0 2.805320E+0 3.532472E+0 7.757576E-9 3.211062E+0 2.814887E+0 3.532443E+0 7.878788E-9 3.211602E+0 2.822220E+0 3.532412E+0 8.000000E-9 3.212104E+0 2.829372E+0 3.532379E+0 8.121212E-9 3.212397E+0 2.836524E+0 3.532346E+0 8.242424E-9 3.212690E+0 2.842795E+0 3.532318E+0 8.363636E-9 3.212982E+0 2.847242E+0 3.532404E+0 8.484848E-9 3.213253E+0 2.851517E+0 3.532588E+0 8.606061E-9 3.213398E+0 2.855793E+0 3.532770E+0 8.727273E-9 3.213527E+0 2.859756E+0 3.532951E+0 8.848485E-9 3.213655E+0 2.862558E+0 3.533047E+0 8.969697E-9 3.213796E+0 2.865240E+0 3.533033E+0 9.090909E-9 3.214015E+0 2.867923E+0 3.533018E+0 9.212121E-9 3.214259E+0 2.870521E+0 3.533004E+0 9.333333E-9 3.214502E+0 2.872327E+0 3.533008E+0 9.454545E-9 3.214730E+0 2.874046E+0 3.533052E+0 9.575758E-9 3.214851E+0 2.875765E+0 3.533096E+0 9.696970E-9 3.214919E+0 2.877484E+0 3.533141E+0 9.818182E-9 3.214987E+0 2.878580E+0 3.533192E+0 9.939394E-9 3.215055E+0 2.879585E+0 3.533274E+0 1.006061E-8 3.215133E+0 2.880590E+0 3.533355E+0 1.018182E-8 3.215216E+0 2.881595E+0 3.533436E+0 1.030303E-8 3.215300E+0 2.882392E+0 3.533507E+0 1.042424E-8 3.215385E+0 2.883119E+0 3.533462E+0 1.054545E-8 3.215489E+0 2.883846E+0 3.533417E+0 1.066667E-8 3.215614E+0 2.884573E+0 3.533372E+0 1.078788E-8 3.215739E+0 2.885142E+0 3.533331E+0 1.090909E-8 3.215863E+0 2.885623E+0 3.533378E+0 1.103030E-8 3.215941E+0 2.886100E+0 3.533434E+0 1.115152E-8 3.215947E+0 2.886578E+0 3.533490E+0 1.127273E-8 3.215953E+0 2.886959E+0 3.533545E+0 1.139394E-8 3.215959E+0 2.887258E+0 3.533574E+0 1.151515E-8 3.215986E+0 2.887551E+0 3.533596E+0 1.163636E-8 3.216068E+0 2.887844E+0 3.533618E+0 1.175758E-8 3.216150E+0 2.888142E+0 3.533637E+0 1.187879E-8 3.216232E+0 2.888444E+0 3.533605E+0 1.200000E-8 3.216313E+0 2.888747E+0 3.533545E+0 | [Rising Waveform] R_fixture=500 C_fixture=50p V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.228571E-2 6.729740E-2 4.128063E-2 1.212121E-10 5.526664E-2 7.000219E-2 4.454377E-2 2.424242E-10 5.853536E-2 7.252901E-2 4.892070E-2 3.636364E-10 6.040605E-2 7.312685E-2 5.370842E-2 4.848485E-10 6.474812E-2 7.418488E-2 6.396850E-2 6.060606E-10 7.085214E-2 7.644665E-2 7.759085E-2 7.272727E-10 7.311003E-2 7.782149E-2 8.560805E-2 8.484848E-10 7.158128E-2 7.646944E-2 8.894506E-2 9.696970E-10 6.766726E-2 7.246443E-2 8.901574E-2 1.090909E-9 6.416877E-2 6.889577E-2 1.025586E-1 1.212121E-9 6.617418E-2 6.666708E-2 1.570286E-1 1.333333E-9 7.636714E-2 6.708326E-2 2.650739E-1 1.454545E-9 1.117878E-1 6.781417E-2 4.175316E-1 1.575758E-9 1.697034E-1 6.953775E-2 5.900305E-1 1.696970E-9 2.558538E-1 7.613814E-2 7.798514E-1 1.818182E-9 3.612002E-1 9.355207E-2 9.773416E-1 1.939394E-9 4.709909E-1 1.214838E-1 1.184151E+0 2.060606E-9 5.919279E-1 1.581075E-1 1.407287E+0 2.181818E-9 7.269025E-1 2.105659E-1 1.633499E+0 2.303030E-9 8.693258E-1 2.728925E-1 1.860157E+0 2.424242E-9 1.017805E+0 3.407765E-1 2.084437E+0 2.545455E-9 1.170410E+0 4.093513E-1 2.303047E+0 2.666667E-9 1.326115E+0 4.861697E-1 2.512627E+0 2.787879E-9 1.483105E+0 5.721045E-1 2.701915E+0 2.909091E-9 1.640280E+0 6.642560E-1 2.866433E+0 3.030303E-9 1.796320E+0 7.595035E-1 2.992904E+0 3.151515E-9 1.948641E+0 8.547510E-1 3.119375E+0 3.272727E-9 2.097036E+0 9.499984E-1 3.245846E+0 3.393939E-9 2.241232E+0 1.049570E+0 3.366124E+0 3.515152E-9 2.373012E+0 1.154052E+0 3.429780E+0 3.636364E-9 2.494959E+0 1.259524E+0 3.474523E+0 3.757576E-9 2.605353E+0 1.365345E+0 3.505496E+0 3.878788E-9 2.695793E+0 1.470710E+0 3.532495E+0 4.000000E-9 2.782363E+0 1.575498E+0 3.559495E+0 4.121212E-9 2.868934E+0 1.677849E+0 3.583909E+0 4.242424E-9 2.946076E+0 1.774060E+0 3.592732E+0 4.363636E-9 2.999280E+0 1.870270E+0 3.594370E+0 4.484848E-9 3.046668E+0 1.966481E+0 3.594215E+0 4.606061E-9 3.094057E+0 2.060737E+0 3.593626E+0 4.727273E-9 3.137616E+0 2.143070E+0 3.593038E+0 4.848485E-9 3.164896E+0 2.218514E+0 3.592436E+0 4.969697E-9 3.187535E+0 2.286913E+0 3.591683E+0 5.090909E-9 3.210174E+0 2.353526E+0 3.590833E+0 5.212121E-9 3.231887E+0 2.420139E+0 3.589982E+0 5.333333E-9 3.244096E+0 2.483241E+0 3.589197E+0 5.454545E-9 3.253251E+0 2.533642E+0 3.589333E+0 5.575758E-9 3.262405E+0 2.579831E+0 3.590384E+0 5.696970E-9 3.271560E+0 2.626019E+0 3.591435E+0 5.818182E-9 3.276699E+0 2.670735E+0 3.592487E+0 5.939394E-9 3.280255E+0 2.705196E+0 3.593558E+0 6.060606E-9 3.283811E+0 2.735682E+0 3.594658E+0 6.181818E-9 3.287367E+0 2.766169E+0 3.595757E+0 6.303030E-9 3.289689E+0 2.796478E+0 3.596855E+0 6.424242E-9 3.291159E+0 2.819025E+0 3.597746E+0 6.545455E-9 3.292630E+0 2.838171E+0 3.598152E+0 6.666667E-9 3.294101E+0 2.857317E+0 3.598557E+0 6.787879E-9 3.295008E+0 2.876462E+0 3.598963E+0 6.909091E-9 3.295382E+0 2.891106E+0 3.599303E+0 7.030303E-9 3.295721E+0 2.902630E+0 3.599344E+0 7.151515E-9 3.296061E+0 2.914153E+0 3.599385E+0 7.272727E-9 3.296380E+0 2.925677E+0 3.599426E+0 7.393939E-9 3.296676E+0 2.934986E+0 3.599453E+0 7.515152E-9 3.296968E+0 2.942022E+0 3.599366E+0 7.636364E-9 3.297261E+0 2.948973E+0 3.599273E+0 7.757576E-9 3.297514E+0 2.955923E+0 3.599179E+0 7.878788E-9 3.297701E+0 2.961645E+0 3.599095E+0 8.000000E-9 3.297875E+0 2.965768E+0 3.599098E+0 8.121212E-9 3.298049E+0 2.969693E+0 3.599119E+0 8.242424E-9 3.298177E+0 2.973619E+0 3.599140E+0 8.363636E-9 3.298186E+0 2.976987E+0 3.599164E+0 8.484848E-9 3.298167E+0 2.979405E+0 3.599221E+0 8.606061E-9 3.298148E+0 2.981633E+0 3.599292E+0 8.727273E-9 3.298157E+0 2.983861E+0 3.599362E+0 8.848485E-9 3.298285E+0 2.985867E+0 3.599430E+0 8.969697E-9 3.298447E+0 2.987352E+0 3.599462E+0 9.090909E-9 3.298609E+0 2.988696E+0 3.599471E+0 9.212121E-9 3.298761E+0 2.990040E+0 3.599480E+0 9.333333E-9 3.298814E+0 2.991270E+0 3.599491E+0 9.454545E-9 3.298834E+0 2.992090E+0 3.599516E+0 9.575758E-9 3.298855E+0 2.992774E+0 3.599557E+0 9.696970E-9 3.298875E+0 2.993458E+0 3.599598E+0 9.818182E-9 3.298883E+0 2.994118E+0 3.599639E+0 9.939394E-9 3.298887E+0 2.994617E+0 3.599668E+0 1.006061E-8 3.298890E+0 2.995053E+0 3.599681E+0 1.018182E-8 3.298893E+0 2.995488E+0 3.599694E+0 1.030303E-8 3.298956E+0 2.995921E+0 3.599707E+0 1.042424E-8 3.299060E+0 2.996249E+0 3.599715E+0 1.054545E-8 3.299164E+0 2.996531E+0 3.599712E+0 1.066667E-8 3.299267E+0 2.996813E+0 3.599709E+0 1.078788E-8 3.299303E+0 2.997095E+0 3.599705E+0 1.090909E-8 3.299274E+0 2.997282E+0 3.599708E+0 1.103030E-8 3.299241E+0 2.997403E+0 3.599735E+0 1.115152E-8 3.299208E+0 2.997524E+0 3.599762E+0 1.127273E-8 3.299206E+0 2.997644E+0 3.599790E+0 1.139394E-8 3.299244E+0 2.997768E+0 3.599815E+0 1.151515E-8 3.299286E+0 2.997895E+0 3.599816E+0 1.163636E-8 3.299329E+0 2.998021E+0 3.599817E+0 1.175758E-8 3.299379E+0 2.998148E+0 3.599817E+0 1.187879E-8 3.299442E+0 2.998271E+0 3.599816E+0 1.200000E-8 3.299507E+0 2.998389E+0 3.599808E+0 | [Ramp] R_load=500 dV/dt_r 1.931E+0/3.609E-10 1.735E+0/5.023E-10 2.120E+0/2.886E-10 dV/dt_f 1.947E+0/5.285E-10 1.759E+0/7.539E-10 2.137E+0/4.385E-10 | |[End data_io_33 | |====================================================================== | [Model] cntrl_33 Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -6.980574E-1 -7.105798E-1 -6.894711E-1 -3.200000E+0 -6.690181E-1 -6.817936E-1 -6.599367E-1 -3.100000E+0 -6.400220E-1 -6.530396E-1 -6.304651E-1 -3.000000E+0 -6.110690E-1 -6.243185E-1 -6.010559E-1 -2.900000E+0 -5.821594E-1 -5.956310E-1 -5.717088E-1 -2.800000E+0 -5.532937E-1 -5.669780E-1 -5.424234E-1 -2.700000E+0 -5.244726E-1 -5.383608E-1 -5.131998E-1 -2.600000E+0 -4.956971E-1 -5.097809E-1 -4.840381E-1 -2.500000E+0 -4.669686E-1 -4.812404E-1 -4.549389E-1 -2.400000E+0 -4.382889E-1 -4.527415E-1 -4.259031E-1 -2.300000E+0 -4.096605E-1 -4.242876E-1 -3.969321E-1 -2.200000E+0 -3.810866E-1 -3.958823E-1 -3.680283E-1 -2.100000E+0 -3.525714E-1 -3.675305E-1 -3.391947E-1 -2.000000E+0 -3.241205E-1 -3.392386E-1 -3.104357E-1 -1.900000E+0 -2.957411E-1 -3.110144E-1 -2.817576E-1 -1.800000E+0 -2.674432E-1 -2.828682E-1 -2.531693E-1 -1.700000E+0 -2.392402E-1 -2.548139E-1 -2.246834E-1 -1.600000E+0 -2.111512E-1 -2.268700E-1 -1.963185E-1 -1.500000E+0 -1.832032E-1 -1.990621E-1 -1.681029E-1 -1.400000E+0 -1.554372E-1 -1.714274E-1 -1.400818E-1 -1.300000E+0 -1.279187E-1 -1.440212E-1 -1.123338E-1 -1.200000E+0 -1.007563E-1 -1.169332E-1 -8.500334E-2 -1.100000E+0 -7.415830E-2 -9.031251E-2 -5.841581E-2 -1.000000E+0 -4.858136E-2 -6.444826E-2 -3.350729E-2 -9.000000E-1 -2.529785E-2 -3.997966E-2 -1.424359E-2 -8.000000E-1 -8.715595E-3 -1.864932E-2 -7.061364E-3 -7.000000E-1 -3.141229E-3 -5.265843E-3 -3.335053E-3 -6.000000E-1 -1.020414E-3 -1.376111E-3 -9.294393E-4 -5.000000E-1 -1.696722E-4 -2.974179E-4 -1.061138E-4 -4.000000E-1 -1.522647E-5 -3.800865E-5 -5.562568E-6 -3.000000E-1 -8.657838E-7 -3.330914E-6 -1.569516E-7 -2.000000E-1 -3.312081E-8 -2.015543E-7 -2.915973E-9 -1.000000E-1 -9.034001E-10 -8.564537E-9 -4.176326E-11 4.440892E-16 -1.611008E-11 -1.875772E-10 -3.860310E-12 1.000000E-1 2.434497E-12 8.658074E-11 -3.113287E-12 2.000000E-1 3.800737E-12 1.050107E-10 -2.699396E-12 3.000000E-1 4.527934E-12 1.106186E-10 -2.292388E-12 4.000000E-1 5.161649E-12 1.144644E-10 -1.887379E-12 5.000000E-1 5.767831E-12 1.177773E-10 -1.483702E-12 6.000000E-1 6.362022E-12 1.208749E-10 -1.079137E-12 7.000000E-1 6.949996E-12 1.238742E-10 -6.741274E-13 8.000000E-1 7.537082E-12 1.268239E-10 -2.700062E-13 9.000000E-1 8.122392E-12 1.297567E-10 1.341149E-13 1.000000E+0 8.711254E-12 1.326796E-10 5.382361E-13 1.100000E+0 9.297452E-12 1.356071E-10 9.405810E-13 1.200000E+0 9.885426E-12 1.385416E-10 1.346478E-12 1.300000E+0 1.047162E-11 1.414904E-10 1.749712E-12 1.400000E+0 1.106493E-11 1.444569E-10 2.151168E-12 1.500000E+0 1.165823E-11 1.474394E-10 2.557954E-12 1.600000E+0 1.224976E-11 1.504432E-10 2.962963E-12 1.700000E+0 1.284661E-11 1.534630E-10 3.367973E-12 1.800000E+0 1.344169E-11 1.565059E-10 3.772982E-12 1.900000E+0 1.404743E-11 1.595684E-10 4.176215E-12 2.000000E+0 1.464429E-11 1.626592E-10 4.581224E-12 2.100000E+0 1.525180E-11 1.657661E-10 4.982681E-12 2.200000E+0 1.585754E-11 1.689031E-10 5.389467E-12 2.300000E+0 1.646327E-11 1.720650E-10 5.798029E-12 2.400000E+0 1.707790E-11 1.752554E-10 6.203038E-12 2.500000E+0 1.769251E-11 1.784812E-10 6.608047E-12 2.600000E+0 1.830003E-11 1.817355E-10 7.009504E-12 2.700000E+0 1.892531E-11 1.850289E-10 7.414513E-12 2.800000E+0 1.954703E-11 1.883684E-10 7.823075E-12 2.900000E+0 2.016876E-11 1.917648E-10 8.228085E-12 3.000000E+0 2.080469E-11 1.952216E-10 8.633094E-12 3.100000E+0 2.144773E-11 1.987495E-10 9.045209E-12 3.200000E+0 2.209077E-11 2.023697E-10 9.439560E-12 3.300000E+0 2.273737E-11 2.060929E-10 9.851675E-12 | |[End cntrl_33 | |====================================================================== | [Model] cntrl_25 Model_type Input Vinh=1.7 Vinl=0.7 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -4.655231E-1 -4.806527E-1 -4.514367E-1 -2.400000E+0 -4.369846E-1 -4.522181E-1 -4.227053E-1 -2.300000E+0 -4.084882E-1 -4.238232E-1 -3.940224E-1 -2.200000E+0 -3.800372E-1 -3.954723E-1 -3.653903E-1 -2.100000E+0 -3.516361E-1 -3.671701E-1 -3.368123E-1 -2.000000E+0 -3.232907E-1 -3.389233E-1 -3.082931E-1 -1.900000E+0 -2.950083E-1 -3.107397E-1 -2.798391E-1 -1.800000E+0 -2.667994E-1 -2.826302E-1 -2.514595E-1 -1.700000E+0 -2.386775E-1 -2.546086E-1 -2.231673E-1 -1.600000E+0 -2.106620E-1 -2.266936E-1 -1.949816E-1 -1.500000E+0 -1.827805E-1 -1.989112E-1 -1.669312E-1 -1.400000E+0 -1.550740E-1 -1.712987E-1 -1.390618E-1 -1.300000E+0 -1.276088E-1 -1.439118E-1 -1.114533E-1 -1.200000E+0 -1.004938E-1 -1.168403E-1 -8.425138E-2 -1.100000E+0 -7.393795E-2 -9.023381E-2 -5.778423E-2 -1.000000E+0 -4.839893E-2 -6.438153E-2 -3.299559E-2 -9.000000E-1 -2.515137E-2 -3.992315E-2 -1.387853E-2 -8.000000E-1 -8.607892E-3 -1.860195E-2 -6.827831E-3 -7.000000E-1 -3.068240E-3 -5.227896E-3 -3.193082E-3 -6.000000E-1 -9.806330E-4 -1.350410E-3 -8.663905E-4 -5.000000E-1 -1.581235E-4 -2.866901E-4 -9.376513E-5 -4.000000E-1 -1.378898E-5 -3.589246E-5 -4.714210E-6 -3.000000E-1 -7.722860E-7 -3.105035E-6 -1.305671E-7 -2.000000E-1 -2.937726E-8 -1.866354E-7 -2.417134E-9 -1.000000E-1 -8.010276E-10 -7.903221E-9 -3.460610E-11 0.0 -1.348273E-11 -1.669877E-10 -2.910897E-12 1.000000E-1 3.257838E-12 8.772949E-11 -2.213008E-12 2.000000E-1 4.600986E-12 1.057188E-10 -1.799227E-12 3.000000E-1 5.327294E-12 1.113190E-10 -1.393108E-12 4.000000E-1 5.961898E-12 1.151643E-10 -9.876544E-13 5.000000E-1 6.568079E-12 1.184772E-10 -5.835332E-13 6.000000E-1 7.160494E-12 1.215747E-10 -1.794120E-13 7.000000E-1 7.749357E-12 1.245741E-10 2.247091E-13 8.000000E-1 8.336443E-12 1.275247E-10 6.297185E-13 9.000000E-1 8.921752E-12 1.304565E-10 1.033840E-12 1.000000E+0 9.510615E-12 1.333795E-10 1.437961E-12 1.100000E+0 1.009681E-11 1.363105E-10 1.840306E-12 1.200000E+0 1.068656E-11 1.392468E-10 2.245315E-12 1.300000E+0 1.127454E-11 1.421974E-10 2.648548E-12 1.400000E+0 1.186784E-11 1.451621E-10 3.053557E-12 1.500000E+0 1.245937E-11 1.481410E-10 3.458567E-12 1.600000E+0 1.305267E-11 1.511449E-10 3.863576E-12 1.700000E+0 1.364775E-11 1.541647E-10 4.270362E-12 1.800000E+0 1.424460E-11 1.572076E-10 4.675371E-12 1.900000E+0 1.485034E-11 1.602682E-10 5.076828E-12 2.000000E+0 1.544720E-11 1.633591E-10 5.481837E-12 2.100000E+0 1.605471E-11 1.664677E-10 5.885070E-12 2.200000E+0 1.666045E-11 1.696012E-10 6.291856E-12 2.300000E+0 1.726264E-11 1.727649E-10 6.696865E-12 2.400000E+0 1.787725E-11 1.759552E-10 7.101875E-12 2.500000E+0 1.849187E-11 1.791811E-10 7.506884E-12 | |[End cntrl_25 | |====================================================================== | [Model] data_io_25 Model_type I/O Enable Active-Low Polarity Non-Inverting Vinh=1.7 Vinl=0.7 Vref=0 Vmeas=1.25 Rref=500 Cref=30p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.937782E-1 1.331744E-1 2.456138E-1 -2.400000E+0 1.856654E-1 1.398505E-1 2.356677E-1 -2.300000E+0 1.773757E-1 1.352801E-1 2.256735E-1 -2.200000E+0 1.690488E-1 1.286351E-1 2.156520E-1 -2.100000E+0 1.607218E-1 1.219586E-1 2.056164E-1 -2.000000E+0 1.524131E-1 1.153053E-1 1.955776E-1 -1.900000E+0 1.441354E-1 1.086957E-1 1.855462E-1 -1.800000E+0 1.358988E-1 1.021421E-1 1.755202E-1 -1.700000E+0 1.277129E-1 9.565367E-2 1.654913E-1 -1.600000E+0 1.195763E-1 8.923832E-2 1.554656E-1 -1.500000E+0 1.114874E-1 8.290284E-2 1.454499E-1 -1.400000E+0 1.034524E-1 7.664521E-2 1.354519E-1 -1.300000E+0 9.547837E-2 7.046722E-2 1.254801E-1 -1.200000E+0 8.757252E-2 6.437438E-2 1.155441E-1 -1.100000E+0 7.974260E-2 5.837295E-2 1.056547E-1 -1.000000E+0 7.199675E-2 5.246963E-2 9.582450E-2 -9.000000E-1 6.434415E-2 4.667178E-2 8.606801E-2 -8.000000E-1 5.678993E-2 4.098744E-2 7.632611E-2 -7.000000E-1 4.929459E-2 3.541408E-2 6.652544E-2 -6.000000E-1 4.181220E-2 2.993178E-2 5.674295E-2 -5.000000E-1 3.439125E-2 2.452471E-2 4.701623E-2 -4.000000E-1 2.710991E-2 1.920218E-2 3.736401E-2 -3.000000E-1 1.999817E-2 1.404491E-2 2.780787E-2 -2.000000E-1 1.308508E-2 9.102388E-3 1.837346E-2 -1.000000E-1 6.405114E-3 4.407961E-3 9.091621E-3 0.0 -2.669864E-10 -7.487380E-10 5.519638E-10 1.000000E-1 -6.065645E-3 -4.104123E-3 -8.746565E-3 2.000000E-1 -1.175590E-2 -7.914846E-3 -1.701562E-2 3.000000E-1 -1.706529E-2 -1.142941E-2 -2.479686E-2 4.000000E-1 -2.198841E-2 -1.464510E-2 -3.208022E-2 5.000000E-1 -2.652000E-2 -1.755930E-2 -3.885589E-2 6.000000E-1 -3.065495E-2 -2.016951E-2 -4.511445E-2 7.000000E-1 -3.438841E-2 -2.247355E-2 -5.084694E-2 8.000000E-1 -3.771599E-2 -2.446972E-2 -5.604506E-2 9.000000E-1 -4.063407E-2 -2.615743E-2 -6.070154E-2 1.000000E+0 -4.314035E-2 -2.753814E-2 -6.481072E-2 1.100000E+0 -4.523519E-2 -2.861874E-2 -6.836895E-2 1.200000E+0 -4.692666E-2 -2.941782E-2 -7.137866E-2 1.300000E+0 -4.823761E-2 -2.997554E-2 -7.385691E-2 1.400000E+0 -4.921795E-2 -3.035838E-2 -7.584627E-2 1.500000E+0 -4.995509E-2 -3.063293E-2 -7.742701E-2 1.600000E+0 -5.053339E-2 -3.085014E-2 -7.871835E-2 1.700000E+0 -5.102026E-2 -3.103796E-2 -7.981265E-2 1.800000E+0 -5.145466E-2 -3.120996E-2 -8.076896E-2 1.900000E+0 -5.185613E-2 -3.137251E-2 -8.162486E-2 2.000000E+0 -5.223488E-2 -3.152870E-2 -8.240194E-2 2.100000E+0 -5.259637E-2 -3.168014E-2 -8.311387E-2 2.200000E+0 -5.294361E-2 -3.182774E-2 -8.377166E-2 2.300000E+0 -5.327844E-2 -3.197204E-2 -8.438384E-2 2.400000E+0 -5.360218E-2 -3.211343E-2 -8.495649E-2 2.500000E+0 -5.391578E-2 -3.225214E-2 -8.549439E-2 2.600000E+0 -5.422003E-2 -3.238816E-2 -8.600147E-2 2.700000E+0 -5.451557E-2 -3.251971E-2 -8.648110E-2 2.800000E+0 -5.480288E-2 -3.263541E-2 -8.693611E-2 2.900000E+0 -5.508104E-2 -3.271311E-2 -8.736897E-2 3.000000E+0 -5.533669E-2 -3.257406E-2 -8.778179E-2 3.100000E+0 -5.553386E-2 -3.216155E-2 -8.817560E-2 3.200000E+0 -5.568928E-2 -3.210557E-2 -8.853679E-2 3.300000E+0 -5.532759E-2 -3.224944E-2 -8.877760E-2 3.400000E+0 -5.462697E-2 -3.246308E-2 -8.894932E-2 3.500000E+0 -5.466422E-2 -3.270652E-2 -8.915780E-2 3.600000E+0 -5.496011E-2 -3.296528E-2 -8.832055E-2 3.700000E+0 -5.533838E-2 -3.323315E-2 -8.708380E-2 3.800000E+0 -5.575096E-2 -3.350689E-2 -8.717452E-2 3.900000E+0 -5.618061E-2 -3.378476E-2 -8.758511E-2 4.000000E+0 -5.661991E-2 -3.406572E-2 -8.808882E-2 4.100000E+0 -5.706498E-2 -3.434912E-2 -8.862952E-2 4.200000E+0 -5.751376E-2 -3.463453E-2 -8.918795E-2 4.300000E+0 -5.796502E-2 -3.492167E-2 -8.975548E-2 4.400000E+0 -5.841803E-2 -3.521035E-2 -9.032793E-2 4.500000E+0 -5.887226E-2 -3.550047E-2 -9.090312E-2 4.600000E+0 -5.932758E-2 -3.579194E-2 -9.147973E-2 4.700000E+0 -5.978375E-2 -3.608475E-2 -9.205709E-2 4.800000E+0 -6.024067E-2 -3.637888E-2 -9.263476E-2 4.900000E+0 -6.069835E-2 -3.667436E-2 -9.321254E-2 5.000000E+0 -6.115683E-2 -3.697122E-2 -9.379034E-2 | [Pulldown] -2.500000E+0 -9.377642E-2 -6.941249E-2 -1.242238E-1 -2.400000E+0 -9.240069E-2 -6.818475E-2 -1.228576E-1 -2.300000E+0 -9.094832E-2 -6.690642E-2 -1.213862E-1 -2.200000E+0 -8.941648E-2 -6.557602E-2 -1.198028E-1 -2.100000E+0 -8.780288E-2 -6.419218E-2 -1.181015E-1 -2.000000E+0 -8.610574E-2 -6.275369E-2 -1.162778E-1 -1.900000E+0 -8.432397E-2 -6.125952E-2 -1.143293E-1 -1.800000E+0 -8.245710E-2 -5.970896E-2 -1.122562E-1 -1.700000E+0 -8.050623E-2 -5.810181E-2 -1.100629E-1 -1.600000E+0 -7.847474E-2 -5.643887E-2 -1.077608E-1 -1.500000E+0 -7.637039E-2 -5.472266E-2 -1.053773E-1 -1.400000E+0 -7.421147E-2 -5.295908E-2 -1.029666E-1 -1.300000E+0 -7.203058E-2 -5.116249E-2 -1.006687E-1 -1.200000E+0 -6.991637E-2 -4.935481E-2 -9.891638E-2 -1.100000E+0 -6.809470E-2 -4.760135E-2 -9.942741E-2 -1.000000E+0 -6.730146E-2 -4.605384E-2 -1.056372E-1 -9.000000E-1 -6.988403E-2 -4.516342E-2 -1.126385E-1 -8.000000E-1 -7.467600E-2 -4.624240E-2 -1.078003E-1 -7.000000E-1 -7.051082E-2 -4.836740E-2 -9.782419E-2 -6.000000E-1 -6.216713E-2 -4.437134E-2 -8.630705E-2 -5.000000E-1 -5.253871E-2 -3.757937E-2 -7.311505E-2 -4.000000E-1 -4.223360E-2 -3.007068E-2 -5.907952E-2 -3.000000E-1 -3.173483E-2 -2.241155E-2 -4.470134E-2 -2.000000E-1 -2.116228E-2 -1.479526E-2 -3.004795E-2 -1.000000E-1 -1.056579E-2 -7.299223E-3 -1.513995E-2 0.0 -9.223526E-11 -5.541134E-12 -6.705390E-13 1.000000E-1 1.011445E-2 6.853984E-3 1.472920E-2 2.000000E-1 1.940567E-2 1.308318E-2 2.841499E-2 3.000000E-1 2.788261E-2 1.870019E-2 4.104802E-2 4.000000E-1 3.555584E-2 2.371831E-2 5.262178E-2 5.000000E-1 4.243704E-2 2.815136E-2 6.313138E-2 6.000000E-1 4.853819E-2 3.201360E-2 7.257151E-2 7.000000E-1 5.387044E-2 3.531981E-2 8.093306E-2 8.000000E-1 5.844340E-2 3.808607E-2 8.820017E-2 9.000000E-1 6.226683E-2 4.033279E-2 9.435162E-2 1.000000E+0 6.535698E-2 4.209127E-2 9.937036E-2 1.100000E+0 6.775269E-2 4.341628E-2 1.032755E-1 1.200000E+0 6.954105E-2 4.438207E-2 1.061702E-1 1.300000E+0 7.083743E-2 4.507685E-2 1.082574E-1 1.400000E+0 7.177338E-2 4.558210E-2 1.097460E-1 1.500000E+0 7.246154E-2 4.595968E-2 1.108259E-1 1.600000E+0 7.298290E-2 4.625194E-2 1.116343E-1 1.700000E+0 7.339218E-2 4.648616E-2 1.122607E-1 1.800000E+0 7.372470E-2 4.667991E-2 1.127630E-1 1.900000E+0 7.400308E-2 4.684469E-2 1.131799E-1 2.000000E+0 7.424229E-2 4.698819E-2 1.135357E-1 2.100000E+0 7.445245E-2 4.711570E-2 1.138463E-1 2.200000E+0 7.464057E-2 4.723093E-2 1.141230E-1 2.300000E+0 7.481165E-2 4.733654E-2 1.143735E-1 2.400000E+0 7.496931E-2 4.743451E-2 1.146035E-1 2.500000E+0 7.511623E-2 4.752631E-2 1.148171E-1 2.600000E+0 7.525443E-2 4.761311E-2 1.150175E-1 2.700000E+0 7.538549E-2 4.769676E-2 1.152071E-1 2.800000E+0 7.551062E-2 4.778816E-2 1.153876E-1 2.900000E+0 7.563080E-2 4.789808E-2 1.155608E-1 3.000000E+0 7.574713E-2 4.802336E-2 1.157277E-1 3.100000E+0 7.586866E-2 4.822276E-2 1.158895E-1 3.200000E+0 7.602425E-2 4.871762E-2 1.160473E-1 3.300000E+0 7.621036E-2 4.956305E-2 1.162022E-1 3.400000E+0 7.660976E-2 5.066989E-2 1.163579E-1 3.500000E+0 7.759798E-2 5.197249E-2 1.165611E-1 3.600000E+0 7.906539E-2 5.341964E-2 1.168301E-1 3.700000E+0 8.089358E-2 5.496613E-2 1.176126E-1 3.800000E+0 8.299982E-2 5.656695E-2 1.193825E-1 3.900000E+0 8.531625E-2 5.816164E-2 1.218549E-1 4.000000E+0 8.778480E-2 5.969597E-2 1.248524E-1 4.100000E+0 9.035357E-2 6.111804E-2 1.282493E-1 4.200000E+0 9.296675E-2 6.236382E-2 1.319514E-1 4.300000E+0 9.554141E-2 6.334465E-2 1.358857E-1 4.400000E+0 9.801366E-2 6.391570E-2 1.399929E-1 4.500000E+0 1.003140E-1 6.377607E-2 1.442221E-1 4.600000E+0 1.023477E-1 6.194910E-2 1.485170E-1 4.700000E+0 1.039654E-1 5.451457E-2 1.527746E-1 4.800000E+0 1.048761E-1 5.230630E-2 1.569321E-1 4.900000E+0 1.042667E-1 5.177129E-2 1.609212E-1 5.000000E+0 9.764452E-2 5.177442E-2 1.646398E-1 | [GND Clamp] -2.500000E+0 -7.907918E-1 -8.104741E-1 -7.734770E-1 -2.400000E+0 -7.416792E-1 -7.619196E-1 -7.236408E-1 -2.300000E+0 -6.926556E-1 -7.134575E-1 -6.738827E-1 -2.200000E+0 -6.437310E-1 -6.650978E-1 -6.242126E-1 -2.100000E+0 -5.949177E-1 -6.168520E-1 -5.746424E-1 -2.000000E+0 -5.462304E-1 -5.687343E-1 -5.251869E-1 -1.900000E+0 -4.976871E-1 -5.207621E-1 -4.758647E-1 -1.800000E+0 -4.493111E-1 -4.729570E-1 -4.266993E-1 -1.700000E+0 -4.011319E-1 -4.253468E-1 -3.777219E-1 -1.600000E+0 -3.531892E-1 -3.779677E-1 -3.289751E-1 -1.500000E+0 -3.055378E-1 -3.308689E-1 -2.805199E-1 -1.400000E+0 -2.582571E-1 -2.841197E-1 -2.324485E-1 -1.300000E+0 -2.114714E-1 -2.378221E-1 -1.849156E-1 -1.200000E+0 -1.653830E-1 -1.921394E-1 -1.381978E-1 -1.100000E+0 -1.203759E-1 -1.473427E-1 -9.290737E-2 -1.000000E+0 -7.729216E-2 -1.039576E-1 -5.080612E-2 -9.000000E-1 -3.850228E-2 -6.315809E-2 -1.923727E-2 -8.000000E-1 -1.194593E-2 -2.817415E-2 -8.554620E-3 -7.000000E-1 -3.783047E-3 -7.274446E-3 -3.788464E-3 -6.000000E-1 -1.116030E-3 -1.670395E-3 -9.165976E-4 -5.000000E-1 -1.596136E-4 -3.240136E-4 -8.161748E-5 -4.000000E-1 -1.251873E-5 -3.737298E-5 -3.535160E-6 -3.000000E-1 -6.543370E-7 -3.054902E-6 -8.957620E-8 -2.000000E-1 -2.365980E-8 -1.752681E-7 -1.598498E-9 -1.000000E-1 -6.263369E-10 -6.855492E-9 -5.690159E-11 0.0 -3.308134E-11 -3.749380E-11 -3.577424E-11 1.000000E-1 -1.813749E-11 1.911499E-10 -3.321254E-11 2.000000E-1 -1.404832E-11 2.253908E-10 -3.081180E-11 3.000000E-1 -1.095968E-11 2.399512E-10 -2.842571E-11 4.000000E-1 -8.076206E-12 2.505636E-10 -2.604139E-11 5.000000E-1 -5.256240E-12 2.599094E-10 -2.365663E-11 6.000000E-1 -2.459366E-12 2.687379E-10 -2.127454E-11 7.000000E-1 3.224088E-13 2.773248E-10 -1.889155E-11 8.000000E-1 3.103295E-12 2.857963E-10 -1.650768E-11 9.000000E-1 6.171064E-12 2.972378E-10 -1.412204E-11 1.000000E+0 9.187318E-12 3.059384E-10 -1.151435E-11 1.100000E+0 1.220179E-11 3.146301E-10 -8.906653E-12 1.200000E+0 1.521094E-11 3.233502E-10 -6.300738E-12 1.300000E+0 1.822720E-11 3.320988E-10 -3.687717E-12 1.400000E+0 2.124878E-11 3.408775E-10 -1.083578E-12 1.500000E+0 2.426859E-11 3.496936E-10 1.529443E-12 1.600000E+0 2.729728E-11 3.585630E-10 4.140688E-12 1.700000E+0 3.032952E-11 3.674714E-10 6.746603E-12 1.800000E+0 3.336353E-11 3.765592E-10 9.347190E-12 1.900000E+0 3.644018E-11 3.863576E-10 1.197265E-11 2.000000E+0 4.191136E-11 3.954348E-10 1.874057E-11 2.100000E+0 4.494538E-11 4.045475E-10 2.187406E-11 2.200000E+0 4.796874E-11 4.137064E-10 2.445688E-11 2.300000E+0 5.100276E-11 4.347811E-10 2.703260E-11 2.400000E+0 5.412915E-11 4.596465E-10 2.958700E-11 2.500000E+0 5.986678E-11 4.696190E-10 3.215206E-11 | [Falling Waveform] R_fixture=500 C_fixture=30p V_fixture=0 0.0 2.420688E+0 2.192866E+0 2.640277E+0 1.212121E-10 2.418236E+0 2.190686E+0 2.637610E+0 2.424242E-10 2.417205E+0 2.189863E+0 2.636167E+0 3.636364E-10 2.417490E+0 2.190489E+0 2.635698E+0 4.848485E-10 2.415987E+0 2.190246E+0 2.631401E+0 6.060606E-10 2.413712E+0 2.190617E+0 2.619952E+0 7.272727E-10 2.407324E+0 2.189112E+0 2.607421E+0 8.484848E-10 2.399697E+0 2.184902E+0 2.608002E+0 9.696970E-10 2.404601E+0 2.183308E+0 2.626237E+0 1.090909E-9 2.419530E+0 2.185683E+0 2.644277E+0 1.212121E-9 2.432280E+0 2.191382E+0 2.635461E+0 1.333333E-9 2.433581E+0 2.196826E+0 2.600089E+0 1.454545E-9 2.423749E+0 2.199613E+0 2.551137E+0 1.575758E-9 2.400048E+0 2.201155E+0 2.484102E+0 1.696970E-9 2.370975E+0 2.199922E+0 2.402622E+0 1.818182E-9 2.340742E+0 2.192689E+0 2.316743E+0 1.939394E-9 2.300469E+0 2.182266E+0 2.211843E+0 2.060606E-9 2.245016E+0 2.171844E+0 2.088342E+0 2.181818E-9 2.189562E+0 2.154753E+0 1.953028E+0 2.303030E-9 2.134001E+0 2.134452E+0 1.813308E+0 2.424242E-9 2.068227E+0 2.114151E+0 1.672825E+0 2.545455E-9 1.978373E+0 2.093850E+0 1.524260E+0 2.666667E-9 1.888519E+0 2.063632E+0 1.363595E+0 2.787879E-9 1.798665E+0 2.025301E+0 1.198823E+0 2.909091E-9 1.705406E+0 1.986971E+0 1.032444E+0 3.030303E-9 1.596437E+0 1.948640E+0 8.655700E-1 3.151515E-9 1.487469E+0 1.901774E+0 7.005318E-1 3.272727E-9 1.378500E+0 1.843362E+0 5.449160E-1 3.393939E-9 1.268548E+0 1.784949E+0 3.969146E-1 3.515152E-9 1.149502E+0 1.726537E+0 2.604494E-1 3.636364E-9 1.027364E+0 1.663977E+0 1.594792E-1 3.757576E-9 9.051160E-1 1.591737E+0 8.606937E-2 3.878788E-9 7.834581E-1 1.519498E+0 3.234971E-2 4.000000E-9 6.668116E-1 1.447259E+0 -1.759759E-2 4.121212E-9 5.522942E-1 1.373447E+0 -5.997133E-2 4.242424E-9 4.475831E-1 1.292223E+0 -6.326459E-2 4.363636E-9 3.550817E-1 1.210999E+0 -5.751120E-2 4.484848E-9 2.660751E-1 1.129775E+0 -4.701452E-2 4.606061E-9 2.063231E-1 1.048331E+0 -3.556141E-2 4.727273E-9 1.552172E-1 9.627484E-1 -2.410831E-2 4.848485E-9 1.041113E-1 8.774995E-1 -1.308422E-2 4.969697E-9 5.300536E-2 7.930035E-1 -3.542038E-3 5.090909E-9 2.455913E-2 7.087733E-1 5.380464E-3 5.212121E-9 1.163218E-2 6.340427E-1 1.430297E-2 5.333333E-9 4.736903E-3 5.600825E-1 2.179516E-2 5.454545E-9 8.505528E-4 4.861222E-1 2.233474E-2 5.575758E-9 -3.035798E-3 4.121619E-1 1.898547E-2 5.696970E-9 -6.922149E-3 3.503666E-1 1.563620E-2 5.818182E-9 -7.882984E-3 2.974365E-1 1.219884E-2 5.939394E-9 -5.400866E-3 2.532822E-1 8.002869E-3 6.060606E-9 -2.918748E-3 2.133241E-1 3.268029E-3 6.181818E-9 -4.366293E-4 1.733661E-1 -1.466811E-3 6.303030E-9 1.482028E-3 1.336714E-1 -6.144807E-3 6.424242E-9 2.279029E-3 1.063545E-1 -7.987657E-3 6.545455E-9 3.076030E-3 8.746513E-2 -7.357646E-3 6.666667E-9 3.873032E-3 6.857576E-2 -6.727636E-3 6.787879E-9 4.250043E-3 4.968638E-2 -6.097625E-3 6.909091E-9 3.598805E-3 3.670563E-2 -4.778273E-3 7.030303E-9 2.851016E-3 2.993651E-2 -2.524977E-3 7.151515E-9 2.103228E-3 2.316738E-2 -2.716802E-4 7.272727E-9 1.449484E-3 1.639826E-2 1.981616E-3 7.393939E-9 1.060893E-3 1.149746E-2 3.526972E-3 7.515152E-9 7.310787E-4 9.429286E-3 3.687072E-3 7.636364E-9 4.012647E-4 7.481650E-3 3.785081E-3 7.757576E-9 1.600507E-4 5.534013E-3 3.883089E-3 7.878788E-9 2.188332E-4 4.080484E-3 3.674617E-3 8.000000E-9 3.864226E-4 3.520150E-3 2.772298E-3 8.121212E-9 5.540122E-4 3.092844E-3 1.757805E-3 8.242424E-9 7.005867E-4 2.665539E-3 7.433128E-4 8.363636E-9 7.555963E-4 2.296160E-3 -1.189193E-4 8.484848E-9 7.630722E-4 2.056428E-3 -5.674053E-4 8.606061E-9 7.705481E-4 1.849796E-3 -8.976113E-4 8.727273E-9 7.750147E-4 1.643165E-3 -1.227817E-3 8.848485E-9 7.601998E-4 1.468787E-3 -1.432373E-3 8.969697E-9 7.320106E-4 1.389155E-3 -1.202907E-3 9.090909E-9 7.038213E-4 1.343792E-3 -7.919492E-4 9.212121E-9 6.751712E-4 1.298429E-3 -3.809918E-4 9.333333E-9 6.402612E-4 1.254828E-3 1.326410E-5 9.454545E-9 5.997827E-4 1.218754E-3 3.263352E-4 9.575758E-9 5.593042E-4 1.186204E-3 5.939966E-4 9.696970E-9 5.188257E-4 1.153654E-3 8.616580E-4 9.818182E-9 4.734123E-4 1.117724E-3 1.099709E-3 9.939394E-9 4.221912E-4 1.055316E-3 1.082750E-3 1.006061E-8 3.709701E-4 9.776973E-4 8.846498E-4 1.018182E-8 3.197490E-4 9.000787E-4 6.865492E-4 1.030303E-8 2.994166E-4 8.234405E-4 4.888334E-4 1.042424E-8 3.405727E-4 7.928806E-4 3.103184E-4 1.054545E-8 3.817289E-4 7.936932E-4 1.485506E-4 1.066667E-8 4.228851E-4 7.945058E-4 -1.321731E-5 1.078788E-8 4.441959E-4 7.953184E-4 -1.749852E-4 1.090909E-8 4.169197E-4 7.793743E-4 -2.420886E-4 1.103030E-8 3.850814E-4 7.458141E-4 -1.809374E-4 1.115152E-8 3.532431E-4 7.122538E-4 -1.197862E-4 1.127273E-8 3.233680E-4 6.786936E-4 -5.863502E-5 1.139394E-8 2.990283E-4 6.457141E-4 2.323554E-6 1.151515E-8 2.759156E-4 6.136152E-4 6.290521E-5 1.163636E-8 2.528030E-4 5.815536E-4 1.234700E-4 1.175758E-8 2.421335E-4 5.494921E-4 1.840347E-4 1.187879E-8 2.735961E-4 5.332656E-4 2.335499E-4 1.200000E-8 3.203398E-4 5.456637E-4 2.580499E-4 | [Falling Waveform] R_fixture=500 C_fixture=30p V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-10 2.497539E+0 2.297805E+0 2.697327E+0 2.424242E-10 2.496479E+0 2.296944E+0 2.695862E+0 3.636364E-10 2.496733E+0 2.297534E+0 2.695366E+0 4.848485E-10 2.495203E+0 2.297266E+0 2.691033E+0 6.060606E-10 2.492898E+0 2.297635E+0 2.679557E+0 7.272727E-10 2.486564E+0 2.296187E+0 2.667226E+0 8.484848E-10 2.479264E+0 2.292119E+0 2.668559E+0 9.696970E-10 2.485004E+0 2.290846E+0 2.690097E+0 1.090909E-9 2.501532E+0 2.293843E+0 2.708349E+0 1.212121E-9 2.517172E+0 2.300730E+0 2.711136E+0 1.333333E-9 2.522339E+0 2.307970E+0 2.679909E+0 1.454545E-9 2.517202E+0 2.313212E+0 2.636780E+0 1.575758E-9 2.499723E+0 2.317520E+0 2.587646E+0 1.696970E-9 2.478079E+0 2.319487E+0 2.525375E+0 1.818182E-9 2.455563E+0 2.316452E+0 2.446744E+0 1.939394E-9 2.425274E+0 2.310919E+0 2.353795E+0 2.060606E-9 2.383231E+0 2.305386E+0 2.245071E+0 2.181818E-9 2.341189E+0 2.294820E+0 2.127300E+0 2.303030E-9 2.299047E+0 2.281831E+0 2.009226E+0 2.424242E-9 2.247526E+0 2.268843E+0 1.888575E+0 2.545455E-9 2.173888E+0 2.255854E+0 1.752481E+0 2.666667E-9 2.100250E+0 2.235631E+0 1.605195E+0 2.787879E-9 2.026612E+0 2.209488E+0 1.451697E+0 2.909091E-9 1.948944E+0 2.183344E+0 1.293327E+0 3.030303E-9 1.852677E+0 2.157201E+0 1.132625E+0 3.151515E-9 1.756411E+0 2.123596E+0 9.713165E-1 3.272727E-9 1.660145E+0 2.079895E+0 8.100001E-1 3.393939E-9 1.562712E+0 2.036194E+0 6.521179E-1 3.515152E-9 1.454455E+0 1.992493E+0 5.036127E-1 3.636364E-9 1.341641E+0 1.944012E+0 3.672154E-1 3.757576E-9 1.226579E+0 1.884379E+0 2.569361E-1 3.878788E-9 1.110212E+0 1.824746E+0 1.611058E-1 4.000000E-9 9.938857E-1 1.765113E+0 9.202575E-2 4.121212E-9 8.790647E-1 1.703580E+0 5.884222E-2 4.242424E-9 7.727409E-1 1.633096E+0 2.565869E-2 4.363636E-9 6.696190E-1 1.562611E+0 -7.524834E-3 4.484848E-9 5.664971E-1 1.492126E+0 -2.433066E-2 4.606061E-9 4.641181E-1 1.421276E+0 -1.425699E-2 4.727273E-9 3.788564E-1 1.343482E+0 1.810217E-4 4.848485E-9 3.079967E-1 1.265689E+0 1.313256E-2 4.969697E-9 2.543462E-1 1.187895E+0 2.608409E-2 5.090909E-9 2.089151E-1 1.110102E+0 3.903562E-2 5.212121E-9 1.634840E-1 1.029527E+0 5.088324E-2 5.333333E-9 1.190733E-1 9.490972E-1 5.419377E-2 5.454545E-9 8.904046E-2 8.694661E-1 5.750429E-2 5.575758E-9 7.624734E-2 7.901861E-1 6.081481E-2 5.696970E-9 6.870541E-2 7.184882E-1 6.400113E-2 5.818182E-9 6.418165E-2 6.486859E-1 5.869684E-2 5.939394E-9 5.971298E-2 5.788835E-1 5.317565E-2 6.060606E-9 5.524431E-2 5.090812E-1 4.765444E-2 6.181818E-9 5.320121E-2 4.485883E-1 4.216319E-2 6.303030E-9 5.415865E-2 3.963059E-1 3.879398E-2 6.424242E-9 5.543950E-2 3.525098E-1 3.579670E-2 6.545455E-9 5.672035E-2 3.131390E-1 3.279942E-2 6.666667E-9 5.761708E-2 2.737681E-1 2.984862E-2 6.787879E-9 5.789570E-2 2.343973E-1 3.035982E-2 6.909091E-9 5.805909E-2 2.044015E-1 3.216979E-2 7.030303E-9 5.822249E-2 1.842614E-1 3.397975E-2 7.151515E-9 5.809939E-2 1.641213E-1 3.578630E-2 7.272727E-9 5.734601E-2 1.439812E-1 3.731938E-2 7.393939E-9 5.643085E-2 1.283983E-1 3.867322E-2 7.515152E-9 5.551569E-2 1.197248E-1 4.002706E-2 7.636364E-9 5.466908E-2 1.113453E-1 4.136991E-2 7.757576E-9 5.404753E-2 1.029658E-1 4.171531E-2 7.878788E-9 5.349794E-2 9.624301E-2 4.098656E-2 8.000000E-9 5.294836E-2 9.251493E-2 4.025782E-2 8.121212E-9 5.244927E-2 8.923288E-2 3.952883E-2 8.242424E-9 5.224876E-2 8.595082E-2 3.877159E-2 8.363636E-9 5.216077E-2 8.319210E-2 3.796399E-2 8.484848E-9 5.207277E-2 8.160464E-2 3.715639E-2 8.606061E-9 5.198255E-2 8.031623E-2 3.634945E-2 8.727273E-9 5.184393E-2 7.902783E-2 3.571962E-2 8.848485E-9 5.168457E-2 7.784899E-2 3.565700E-2 8.969697E-9 5.152521E-2 7.699203E-2 3.559438E-2 9.090909E-9 5.136586E-2 7.625149E-2 3.553176E-2 9.212121E-9 5.119620E-2 7.551095E-2 3.551742E-2 9.333333E-9 5.102011E-2 7.480506E-2 3.587646E-2 9.454545E-9 5.084402E-2 7.424724E-2 3.623549E-2 9.575758E-9 5.066793E-2 7.375872E-2 3.659453E-2 9.696970E-9 5.051519E-2 7.327021E-2 3.694929E-2 9.818182E-9 5.038536E-2 7.279406E-2 3.701190E-2 9.939394E-9 5.025597E-2 7.241478E-2 3.706704E-2 1.006061E-8 5.012657E-2 7.209116E-2 3.712219E-2 1.018182E-8 4.999969E-2 7.176753E-2 3.717308E-2 1.030303E-8 4.987590E-2 7.144397E-2 3.692303E-2 1.042424E-8 4.975244E-2 7.112318E-2 3.662022E-2 1.054545E-8 4.962898E-2 7.080428E-2 3.631741E-2 1.066667E-8 4.952707E-2 7.048538E-2 3.601698E-2 1.078788E-8 4.945983E-2 7.016648E-2 3.589318E-2 1.090909E-8 4.939904E-2 6.989601E-2 3.583565E-2 1.103030E-8 4.933826E-2 6.967645E-2 3.577812E-2 1.115152E-8 4.927540E-2 6.945688E-2 3.572152E-2 1.127273E-8 4.920796E-2 6.923732E-2 3.573907E-2 1.139394E-8 4.913934E-2 6.903326E-2 3.580523E-2 1.151515E-8 4.907072E-2 6.885269E-2 3.587140E-2 1.163636E-8 4.899975E-2 6.867313E-2 3.593707E-2 1.175758E-8 4.892104E-2 6.849357E-2 3.595891E-2 1.187879E-8 4.883985E-2 6.830531E-2 3.593352E-2 1.200000E-8 4.875867E-2 6.810134E-2 3.590813E-2 | [Rising Waveform] R_fixture=500 C_fixture=30p V_fixture=0 0.0 0.0 0.0 0.0 1.212121E-10 3.699751E-3 3.393566E-3 3.869318E-3 2.424242E-10 6.765194E-3 5.915423E-3 7.753728E-3 3.636364E-10 7.073827E-3 5.271263E-3 9.812615E-3 4.848485E-10 8.708778E-3 5.203849E-3 1.594007E-2 6.060606E-10 1.245656E-2 6.017326E-3 2.384483E-2 7.272727E-10 1.295347E-2 6.241235E-3 2.460432E-2 8.484848E-10 8.967100E-3 4.565266E-3 2.034664E-2 9.696970E-10 1.935367E-3 1.164801E-3 1.343057E-2 1.090909E-9 -3.708304E-3 -2.579702E-3 6.595806E-3 1.212121E-9 -5.739968E-3 -4.352348E-3 4.279857E-3 1.333333E-9 -7.300125E-3 -4.506832E-3 2.644123E-2 1.454545E-9 -5.965243E-3 -2.703204E-3 7.675790E-2 1.575758E-9 -3.061439E-4 -1.634952E-3 1.678224E-1 1.696970E-9 5.535669E-3 -1.051328E-3 2.785336E-1 1.818182E-9 2.806410E-2 -4.031844E-3 4.023712E-1 1.939394E-9 7.367070E-2 -8.139283E-3 5.447525E-1 2.060606E-9 1.310603E-1 -1.363250E-2 6.983842E-1 2.181818E-9 1.942488E-1 -1.653857E-2 8.537819E-1 2.303030E-9 2.724179E-1 -1.362630E-2 1.015125E+0 2.424242E-9 3.617625E-1 -9.918386E-3 1.188433E+0 2.545455E-9 4.604015E-1 -2.982535E-4 1.361436E+0 2.666667E-9 5.602777E-1 2.273598E-2 1.533291E+0 2.787879E-9 6.601539E-1 5.189912E-2 1.702533E+0 2.909091E-9 7.609882E-1 8.296306E-2 1.863309E+0 3.030303E-9 8.743789E-1 1.237427E-1 2.004490E+0 3.151515E-9 9.901888E-1 1.705143E-1 2.118831E+0 3.272727E-9 1.106318E+0 2.237309E-1 2.230452E+0 3.393939E-9 1.222260E+0 2.794021E-1 2.342073E+0 3.515152E-9 1.336688E+0 3.350734E-1 2.447415E+0 3.636364E-9 1.450186E+0 3.918266E-1 2.503835E+0 3.757576E-9 1.560393E+0 4.554826E-1 2.542743E+0 3.878788E-9 1.668548E+0 5.239774E-1 2.567654E+0 4.000000E-9 1.768340E+0 5.924723E-1 2.588559E+0 4.121212E-9 1.856890E+0 6.612272E-1 2.609464E+0 4.242424E-9 1.932192E+0 7.325365E-1 2.627707E+0 4.363636E-9 1.999173E+0 8.063138E-1 2.634284E+0 4.484848E-9 2.066153E+0 8.800910E-1 2.634158E+0 4.606061E-9 2.132572E+0 9.538797E-1 2.633546E+0 4.727273E-9 2.183482E+0 1.028016E+0 2.632870E+0 4.848485E-9 2.217760E+0 1.102415E+0 2.632193E+0 4.969697E-9 2.252039E+0 1.176000E+0 2.631516E+0 5.090909E-9 2.286317E+0 1.248986E+0 2.631310E+0 5.212121E-9 2.313265E+0 1.319651E+0 2.631343E+0 5.333333E-9 2.328433E+0 1.385779E+0 2.631383E+0 5.454545E-9 2.343601E+0 1.451908E+0 2.631422E+0 5.575758E-9 2.358770E+0 1.518036E+0 2.631963E+0 5.696970E-9 2.371421E+0 1.582071E+0 2.632897E+0 5.818182E-9 2.377585E+0 1.638340E+0 2.633854E+0 5.939394E-9 2.383600E+0 1.688920E+0 2.634810E+0 6.060606E-9 2.389614E+0 1.734144E+0 2.635544E+0 6.181818E-9 2.394791E+0 1.778449E+0 2.636012E+0 6.303030E-9 2.397548E+0 1.822753E+0 2.636458E+0 6.424242E-9 2.399949E+0 1.864721E+0 2.636905E+0 6.545455E-9 2.402351E+0 1.896112E+0 2.637228E+0 6.666667E-9 2.404554E+0 1.925458E+0 2.637315E+0 6.787879E-9 2.406096E+0 1.954805E+0 2.637382E+0 6.909091E-9 2.407449E+0 1.983525E+0 2.637448E+0 7.030303E-9 2.408802E+0 2.003938E+0 2.637529E+0 7.151515E-9 2.410025E+0 2.022597E+0 2.637655E+0 7.272727E-9 2.410724E+0 2.041256E+0 2.637786E+0 7.393939E-9 2.411189E+0 2.059915E+0 2.637917E+0 7.515152E-9 2.411654E+0 2.073028E+0 2.638045E+0 7.636364E-9 2.412114E+0 2.084479E+0 2.638150E+0 7.757576E-9 2.412541E+0 2.095930E+0 2.638253E+0 7.878788E-9 2.412948E+0 2.107381E+0 2.638355E+0 8.000000E-9 2.413355E+0 2.115851E+0 2.638458E+0 8.121212E-9 2.413762E+0 2.122678E+0 2.638549E+0 8.242424E-9 2.414167E+0 2.129504E+0 2.638639E+0 8.363636E-9 2.414569E+0 2.136330E+0 2.638729E+0 8.484848E-9 2.414972E+0 2.141746E+0 2.638819E+0 8.606061E-9 2.415369E+0 2.146065E+0 2.638896E+0 8.727273E-9 2.415615E+0 2.150313E+0 2.638970E+0 8.848485E-9 2.415699E+0 2.154561E+0 2.639043E+0 8.969697E-9 2.415783E+0 2.158020E+0 2.639116E+0 9.090909E-9 2.415867E+0 2.160608E+0 2.639156E+0 9.212121E-9 2.416002E+0 2.163100E+0 2.639178E+0 9.333333E-9 2.416218E+0 2.165592E+0 2.639200E+0 9.454545E-9 2.416434E+0 2.167755E+0 2.639222E+0 9.575758E-9 2.416650E+0 2.169389E+0 2.639261E+0 9.696970E-9 2.416849E+0 2.170945E+0 2.639313E+0 9.818182E-9 2.417006E+0 2.172501E+0 2.639365E+0 9.939394E-9 2.417161E+0 2.173930E+0 2.639417E+0 1.006061E-8 2.417317E+0 2.175039E+0 2.639461E+0 1.018182E-8 2.417440E+0 2.176093E+0 2.639493E+0 1.030303E-8 2.417471E+0 2.177148E+0 2.639525E+0 1.042424E-8 2.417488E+0 2.178136E+0 2.639556E+0 1.054545E-8 2.417505E+0 2.178825E+0 2.639583E+0 1.066667E-8 2.417548E+0 2.179456E+0 2.639600E+0 1.078788E-8 2.417680E+0 2.180087E+0 2.639617E+0 1.090909E-8 2.417838E+0 2.180710E+0 2.639633E+0 1.103030E-8 2.417995E+0 2.181217E+0 2.639653E+0 1.115152E-8 2.418136E+0 2.181699E+0 2.639684E+0 1.127273E-8 2.418208E+0 2.182182E+0 2.639716E+0 1.139394E-8 2.418251E+0 2.182665E+0 2.639748E+0 1.151515E-8 2.418293E+0 2.183049E+0 2.639778E+0 1.163636E-8 2.418331E+0 2.183403E+0 2.639791E+0 1.175758E-8 2.418346E+0 2.183758E+0 2.639802E+0 1.187879E-8 2.418346E+0 2.184112E+0 2.639813E+0 1.200000E-8 2.418346E+0 2.184384E+0 2.639823E+0 | [Rising Waveform] R_fixture=500 C_fixture=30p V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 4.747583E-2 6.418434E-2 3.537670E-2 1.212121E-10 5.116273E-2 6.755479E-2 3.923928E-2 2.424242E-10 5.418938E-2 7.001627E-2 4.309899E-2 3.636364E-10 5.445348E-2 6.931468E-2 4.512573E-2 4.848485E-10 5.605196E-2 6.921760E-2 5.121826E-2 6.060606E-10 5.977358E-2 7.002745E-2 5.909206E-2 7.272727E-10 6.028802E-2 7.028999E-2 5.990431E-2 8.484848E-10 5.637926E-2 6.870606E-2 5.614079E-2 9.696970E-10 4.955319E-2 6.541322E-2 5.087522E-2 1.090909E-9 4.439535E-2 6.176745E-2 4.697061E-2 1.212121E-9 4.372461E-2 6.006998E-2 5.044471E-2 1.333333E-9 4.537228E-2 6.000172E-2 8.652849E-2 1.454545E-9 4.811836E-2 6.200837E-2 1.642598E-1 1.575758E-9 5.653017E-2 6.373944E-2 2.755701E-1 1.696970E-9 7.460642E-2 6.520630E-2 3.972103E-1 1.818182E-9 1.193083E-1 6.487320E-2 5.409677E-1 1.939394E-9 1.766038E-1 6.448416E-2 6.962662E-1 2.060606E-9 2.520408E-1 6.583526E-2 8.617201E-1 2.181818E-9 3.386949E-1 7.297960E-2 1.034968E+0 2.303030E-9 4.283366E-1 8.854213E-2 1.213459E+0 2.424242E-9 5.211622E-1 1.052090E-1 1.393976E+0 2.545455E-9 6.293750E-1 1.290334E-1 1.574457E+0 2.666667E-9 7.441516E-1 1.679183E-1 1.753150E+0 2.787879E-9 8.628041E-1 2.121173E-1 1.925199E+0 2.909091E-9 9.845223E-1 2.579712E-1 2.080209E+0 3.030303E-9 1.107801E+0 3.125906E-1 2.197956E+0 3.151515E-9 1.231669E+0 3.728136E-1 2.315703E+0 3.272727E-9 1.355250E+0 4.390077E-1 2.433449E+0 3.393939E-9 1.478605E+0 5.074503E-1 2.538667E+0 3.515152E-9 1.599160E+0 5.758928E-1 2.592280E+0 3.636364E-9 1.714971E+0 6.452590E-1 2.626032E+0 3.757576E-9 1.826118E+0 7.205180E-1 2.647872E+0 3.878788E-9 1.922285E+0 7.999078E-1 2.667285E+0 4.000000E-9 2.010889E+0 8.792976E-1 2.686697E+0 4.121212E-9 2.097483E+0 9.588544E-1 2.703420E+0 4.242424E-9 2.165768E+0 1.040055E+0 2.705508E+0 4.363636E-9 2.217638E+0 1.122947E+0 2.703733E+0 4.484848E-9 2.269508E+0 1.205589E+0 2.701823E+0 4.606061E-9 2.320932E+0 1.287874E+0 2.699944E+0 4.727273E-9 2.359491E+0 1.367365E+0 2.698064E+0 4.848485E-9 2.382868E+0 1.443249E+0 2.696335E+0 4.969697E-9 2.406245E+0 1.519134E+0 2.695482E+0 5.090909E-9 2.429622E+0 1.595018E+0 2.695108E+0 5.212121E-9 2.447779E+0 1.667361E+0 2.694735E+0 5.333333E-9 2.456565E+0 1.731093E+0 2.694447E+0 5.454545E-9 2.465351E+0 1.787656E+0 2.694804E+0 5.575758E-9 2.474137E+0 1.838490E+0 2.695674E+0 5.696970E-9 2.481351E+0 1.888494E+0 2.696544E+0 5.818182E-9 2.483959E+0 1.938499E+0 2.697391E+0 5.939394E-9 2.486458E+0 1.983993E+0 2.697966E+0 6.060606E-9 2.488958E+0 2.018174E+0 2.698238E+0 6.181818E-9 2.491162E+0 2.050413E+0 2.698510E+0 6.303030E-9 2.492404E+0 2.082652E+0 2.698781E+0 6.424242E-9 2.493501E+0 2.112924E+0 2.698924E+0 6.545455E-9 2.494599E+0 2.134301E+0 2.698875E+0 6.666667E-9 2.495562E+0 2.153958E+0 2.698825E+0 6.787879E-9 2.496026E+0 2.173615E+0 2.698776E+0 6.909091E-9 2.496342E+0 2.192785E+0 2.698752E+0 7.030303E-9 2.496658E+0 2.205502E+0 2.698792E+0 7.151515E-9 2.496939E+0 2.216857E+0 2.698833E+0 7.272727E-9 2.497066E+0 2.228211E+0 2.698873E+0 7.393939E-9 2.497121E+0 2.239566E+0 2.698912E+0 7.515152E-9 2.497176E+0 2.246989E+0 2.698941E+0 7.636364E-9 2.497250E+0 2.253235E+0 2.698970E+0 7.757576E-9 2.497442E+0 2.259480E+0 2.698999E+0 7.878788E-9 2.497710E+0 2.265726E+0 2.699037E+0 8.000000E-9 2.497979E+0 2.270182E+0 2.699112E+0 8.121212E-9 2.498232E+0 2.273650E+0 2.699195E+0 8.242424E-9 2.498349E+0 2.277118E+0 2.699277E+0 8.363636E-9 2.498342E+0 2.280587E+0 2.699352E+0 8.484848E-9 2.498336E+0 2.283113E+0 2.699388E+0 8.606061E-9 2.498331E+0 2.284906E+0 2.699411E+0 8.727273E-9 2.498344E+0 2.286652E+0 2.699433E+0 8.848485E-9 2.498380E+0 2.288397E+0 2.699453E+0 8.969697E-9 2.498416E+0 2.289792E+0 2.699456E+0 9.090909E-9 2.498452E+0 2.290800E+0 2.699449E+0 9.212121E-9 2.498530E+0 2.291764E+0 2.699443E+0 9.333333E-9 2.498681E+0 2.292729E+0 2.699440E+0 9.454545E-9 2.498833E+0 2.293551E+0 2.699466E+0 9.575758E-9 2.498985E+0 2.294143E+0 2.699515E+0 9.696970E-9 2.499079E+0 2.294701E+0 2.699564E+0 9.818182E-9 2.499008E+0 2.295260E+0 2.699611E+0 9.939394E-9 2.498932E+0 2.295740E+0 2.699634E+0 1.006061E-8 2.498857E+0 2.296025E+0 2.699631E+0 1.018182E-8 2.498815E+0 2.296275E+0 2.699628E+0 1.030303E-8 2.498883E+0 2.296526E+0 2.699626E+0 1.042424E-8 2.498968E+0 2.296769E+0 2.699630E+0 1.054545E-8 2.499052E+0 2.296975E+0 2.699644E+0 1.066667E-8 2.499131E+0 2.297174E+0 2.699659E+0 1.078788E-8 2.499188E+0 2.297374E+0 2.699674E+0 1.090909E-8 2.499238E+0 2.297568E+0 2.699690E+0 1.103030E-8 2.499289E+0 2.297701E+0 2.699712E+0 1.115152E-8 2.499324E+0 2.297821E+0 2.699733E+0 1.127273E-8 2.499291E+0 2.297941E+0 2.699754E+0 1.139394E-8 2.499225E+0 2.298061E+0 2.699770E+0 1.151515E-8 2.499160E+0 2.298125E+0 2.699765E+0 1.163636E-8 2.499115E+0 2.298172E+0 2.699759E+0 1.175758E-8 2.499187E+0 2.298220E+0 2.699753E+0 1.187879E-8 2.499336E+0 2.298267E+0 2.699752E+0 1.200000E-8 2.499486E+0 2.298335E+0 2.699773E+0 | [Ramp] R_load=500 dV/dt_r 1.452E+0/5.137E-10 1.314E+0/7.062E-10 1.585E+0/3.629E-10 dV/dt_f 1.471E+0/6.285E-10 1.340E+0/8.827E-10 1.598E+0/4.708E-10 | |[End data_io_25 | |====================================================================== | [Model Selector] cntrl cntrl_25 2.5V Vcc cntrl_33 3.3V Vcc | [Model Selector] data_io data_io_25 2.5V Vcc data_io_33 3.3V Vcc [End]