|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX16244MTD | Low Voltage 16-Bit Buffer/Line Driver | with 5V Tolerant Inputs and Outputs | TSSOP-48 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx16244mtd_300.ibs | [File Rev] 4.0 | [Date] 02/08/02 | [Source] SPICE to IBIS Simulation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2000 Fairchild Semiconductor Corp | [Component] 74LCX16244MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1 cntrl 140m 3.57n 0.2p 2 o0 data_o 130m 3.34n 0.15p 3 o1 data_o 130m 3.06n 0.15p 4 gnd GND 130m 2.62n 0.12p 5 o2 data_o 120m 2.23n 0.1p 6 o3 data_o 120m 1.76n 0.1p 7 vcc POWER 110m 1.65n 0.1p 8 o4 data_o 100m 1.59n 0.1p 9 o5 data_o 100m 1.54n 0.1p 10 gnd GND 100m 1.49n 0.1p 11 o6 data_o 100m 1.44n 0.1p 12 o7 data_o 100m 1.37n 0.1p 13 o8 data_o 100m 1.37n 0.1p 14 o9 data_o 100m 1.44n 0.1p 15 gnd GND 100m 1.49n 0.1p 16 o10 data_o 100m 1.54n 0.1p 17 o11 data_o 100m 1.59n 0.1p 18 vcc POWER 110m 1.65n 0.1p 19 o12 data_o 120m 1.76n 0.1p 20 o13 data_o 120m 2.23n 0.1p 21 gnd GND 130m 2.62n 0.12p 22 o14 data_o 130m 3.06n 0.15p 23 o15 data_o 130m 3.34n 0.15p 24 oe4 cntrl 140m 3.57n 0.2p 25 oe3 cntrl 140m 3.57n 0.2p 26 i15 data_i 130m 3.34n 0.25p 27 i14 data_i 130m 3.06n 0.15p 28 gnd GND 130m 2.62n 0.12p 29 i13 data_i 120m 2.23n 0.1p 30 i12 data_i 120m 1.76n 0.1p 31 vcc POWER 110m 1.65n 0.1p 32 i11 data_i 100m 1.59n 0.1p 33 i10 data_i 100m 1.54n 0.1p 34 gnd GND 100m 1.49n 0.1p 35 i9 data_i 100m 1.44n 0.1p 36 i8 data_i 100m 1.37n 0.1p 37 i7 data_i 100m 1.37n 0.1p 38 i6 data_i 100m 1.44n 0.1p 39 gnd GND 100m 1.49n 0.1p 40 i5 data_i 100m 1.59n 0.1p 41 i4 data_i 100m 1.59n 0.1p 42 vcc POWER 110m 1.65n 0.1p 43 i3 data_i 120m 1.76n 0.1p 44 i2 data_i 120m 2.23n 0.1p 45 gnd GND 130m 2.62n 0.12p 46 i1 data_i 130m 3.06n 0.15p 47 i0 data_i 130m 3.34n 0.25p 48 oe2 cntrl 140m 3.57n 0.2p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.7 C_comp 7.0p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.048359E+0 -1.811389E+0 -3.200000E+0 -1.998718E+0 -1.959918E+0 -1.736969E+0 -3.100000E+0 -1.910854E+0 -1.871517E+0 -1.662593E+0 -3.000000E+0 -1.823042E+0 -1.783159E+0 -1.588264E+0 -2.900000E+0 -1.735287E+0 -1.694849E+0 -1.513988E+0 -2.800000E+0 -1.647592E+0 -1.606591E+0 -1.439769E+0 -2.700000E+0 -1.559965E+0 -1.518390E+0 -1.365612E+0 -2.600000E+0 -1.472413E+0 -1.430254E+0 -1.291525E+0 -2.500000E+0 -1.384944E+0 -1.342189E+0 -1.217515E+0 -2.400000E+0 -1.297569E+0 -1.254205E+0 -1.143591E+0 -2.300000E+0 -1.210300E+0 -1.166312E+0 -1.069764E+0 -2.200000E+0 -1.123150E+0 -1.078524E+0 -9.960475E-1 -2.100000E+0 -1.036140E+0 -9.908566E-1 -9.224578E-1 -2.000000E+0 -9.492907E-1 -9.033314E-1 -8.490149E-1 -1.900000E+0 -8.626322E-1 -8.159755E-1 -7.757440E-1 -1.800000E+0 -7.762024E-1 -7.288251E-1 -7.026774E-1 -1.700000E+0 -6.900523E-1 -6.419298E-1 -6.298576E-1 -1.600000E+0 -6.042520E-1 -5.553597E-1 -5.573418E-1 -1.500000E+0 -5.189018E-1 -4.692184E-1 -4.852093E-1 -1.400000E+0 -4.341580E-1 -3.836771E-1 -4.135782E-1 -1.300000E+0 -3.502547E-1 -2.990054E-1 -3.426183E-1 -1.200000E+0 -2.676132E-1 -2.157385E-1 -2.726142E-1 -1.100000E+0 -1.870491E-1 -1.350787E-1 -2.040644E-1 -1.000000E+0 -1.104662E-1 -6.066263E-2 -1.379633E-1 -9.000000E-1 -4.369648E-2 -9.408333E-3 -7.667339E-2 -8.000000E-1 -6.751899E-3 -1.748955E-3 -2.719189E-2 -7.000000E-1 -1.876732E-3 -5.184491E-4 -5.120668E-3 -6.000000E-1 -7.422966E-4 -4.302806E-5 -2.021137E-3 -5.000000E-1 -1.045068E-4 -1.475658E-6 -9.739742E-4 -4.000000E-1 -6.741564E-6 -2.725078E-8 -2.205920E-4 -3.000000E-1 -2.627551E-7 -3.587699E-10 -2.293751E-5 -2.000000E-1 -7.320938E-9 -7.643108E-12 -1.503994E-6 -1.000000E-1 -1.580317E-10 -3.628597E-12 -6.945233E-8 0.0 -5.168129E-12 -3.000089E-12 -1.884060E-9 1.000000E-1 -2.031375E-12 -2.395473E-12 6.427001E-10 2.000000E-1 -1.316391E-12 -1.791012E-12 8.117469E-10 3.000000E-1 -6.514789E-13 -1.187273E-12 8.611538E-10 4.000000E-1 -5.240253E-14 -5.819789E-13 8.979191E-10 5.000000E-1 6.008527E-13 2.264855E-14 9.314256E-10 6.000000E-1 1.252776E-12 6.257217E-13 9.636318E-10 7.000000E-1 1.790568E-12 1.230571E-12 9.952013E-10 8.000000E-1 2.440714E-12 1.836309E-12 1.026420E-9 9.000000E-1 3.092637E-12 2.327472E-12 1.057428E-9 1.000000E+0 3.742784E-12 3.044676E-12 1.088301E-9 1.100000E+0 4.507506E-12 3.421263E-12 1.119087E-9 1.200000E+0 5.043965E-12 4.250822E-12 1.149809E-9 1.300000E+0 5.808687E-12 4.856560E-12 1.180480E-9 1.400000E+0 6.117773E-12 5.460521E-12 1.211120E-9 1.500000E+0 7.108092E-12 5.839773E-12 1.241737E-9 1.600000E+0 7.417178E-12 6.671996E-12 1.272337E-9 1.700000E+0 7.954526E-12 7.048584E-12 1.302922E-9 1.800000E+0 8.718359E-12 7.654322E-12 1.333444E-9 1.900000E+0 9.255707E-12 8.711254E-12 1.364150E-9 2.000000E+0 1.001865E-11 9.089618E-12 1.394795E-9 2.100000E+0 1.078604E-11 9.919177E-12 1.425462E-9 2.200000E+0 1.154810E-11 9.842793E-12 1.456161E-9 2.300000E+0 1.140421E-11 1.112710E-11 1.486921E-9 2.400000E+0 1.261924E-11 1.150369E-11 1.517741E-9 2.500000E+0 1.338662E-11 1.279510E-11 1.548649E-9 2.600000E+0 1.415046E-11 1.271516E-11 1.579679E-9 2.700000E+0 1.445954E-11 1.308997E-11 1.610836E-9 2.800000E+0 1.477041E-11 1.392308E-11 1.642167E-9 2.900000E+0 1.553424E-11 1.384315E-11 1.673701E-9 3.000000E+0 1.675282E-11 1.467981E-11 1.705484E-9 3.100000E+0 1.660716E-11 1.551292E-11 1.737579E-9 3.200000E+0 1.737632E-11 1.634248E-11 1.770033E-9 3.300000E+0 1.814193E-11 1.672085E-11 1.802917E-9 | [POWER Clamp] -3.300000E+0 4.090950E-11 3.530687E-11 5.686473E-9 -3.200000E+0 4.038014E-11 3.402789E-11 5.391456E-9 -3.100000E+0 3.895551E-11 3.365841E-11 5.116334E-9 -3.000000E+0 3.848300E-11 3.236167E-11 4.860155E-9 -2.900000E+0 3.709388E-11 3.288747E-11 4.621853E-9 -2.800000E+0 3.663914E-11 3.069189E-11 4.400469E-9 -2.700000E+0 3.709744E-11 3.214140E-11 4.195002E-9 -2.600000E+0 3.575451E-11 3.085532E-11 4.004519E-9 -2.500000E+0 3.442935E-11 3.047873E-11 3.828092E-9 -2.400000E+0 3.310419E-11 2.918554E-11 3.664837E-9 -2.300000E+0 3.362288E-11 2.971134E-11 3.513868E-9 -2.200000E+0 3.322853E-11 2.842881E-11 3.374389E-9 -2.100000E+0 3.192824E-11 2.714984E-11 3.245525E-9 -2.000000E+0 3.065281E-11 2.859224E-11 3.126552E-9 -1.900000E+0 3.119283E-11 2.639311E-11 3.016687E-9 -1.800000E+0 2.901857E-11 2.692246E-11 2.915236E-9 -1.700000E+0 2.957279E-11 2.472689E-11 2.821515E-9 -1.600000E+0 2.921752E-11 2.526690E-11 2.734843E-9 -1.500000E+0 2.796696E-11 2.397726E-11 2.654630E-9 -1.400000E+0 2.762590E-11 2.268763E-11 2.580272E-9 -1.300000E+0 2.548006E-11 2.322764E-11 2.511221E-9 -1.200000E+0 2.605915E-11 2.284395E-11 2.446967E-9 -1.100000E+0 2.572520E-11 2.247091E-11 2.387026E-9 -1.000000E+0 2.449241E-11 2.118128E-11 2.330928E-9 -9.000000E-1 2.416556E-11 2.080469E-11 2.278277E-9 -8.000000E-1 2.294343E-11 2.042633E-11 2.228667E-9 -7.000000E-1 2.262013E-11 1.913847E-11 2.181750E-9 -6.000000E-1 2.229861E-11 1.830713E-11 2.137213E-9 -5.000000E-1 2.107647E-11 1.792877E-11 2.094730E-9 -4.000000E-1 2.076028E-11 1.709921E-11 2.054065E-9 -3.000000E-1 1.998934E-11 1.672440E-11 2.014964E-9 -2.000000E-1 1.967848E-11 1.634248E-11 1.977227E-9 -1.000000E-1 1.845457E-11 1.551292E-11 1.940656E-9 0.0 1.814549E-11 1.467981E-11 1.905065E-9 | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.276555E-1 1.425361E-1 4.535979E-1 -3.200000E+0 3.235697E-1 2.048328E-1 4.430151E-1 -3.100000E+0 3.178625E-1 2.140450E-1 4.317533E-1 -3.000000E+0 3.109632E-1 2.158585E-1 4.199112E-1 -2.900000E+0 3.031443E-1 2.145038E-1 4.075672E-1 -2.800000E+0 2.945932E-1 2.112439E-1 3.947855E-1 -2.700000E+0 2.854466E-1 2.066798E-1 3.816202E-1 -2.600000E+0 2.758088E-1 2.011592E-1 3.681179E-1 -2.500000E+0 2.657623E-1 1.949073E-1 3.543202E-1 -2.400000E+0 2.553743E-1 1.880815E-1 3.402651E-1 -2.300000E+0 2.447014E-1 1.807980E-1 3.259885E-1 -2.200000E+0 2.337923E-1 1.731464E-1 3.115253E-1 -2.100000E+0 2.226899E-1 1.651984E-1 2.969102E-1 -2.000000E+0 2.114323E-1 1.570129E-1 2.821810E-1 -1.900000E+0 2.000521E-1 1.486377E-1 2.673865E-1 -1.800000E+0 1.885818E-1 1.401103E-1 2.525699E-1 -1.700000E+0 1.770768E-1 1.314643E-1 2.377397E-1 -1.600000E+0 1.656038E-1 1.227596E-1 2.228916E-1 -1.500000E+0 1.541890E-1 1.140845E-1 2.080209E-1 -1.400000E+0 1.428343E-1 1.054899E-1 1.931239E-1 -1.300000E+0 1.315386E-1 9.698659E-2 1.781991E-1 -1.200000E+0 1.203016E-1 8.857451E-2 1.632492E-1 -1.100000E+0 1.091259E-1 8.025272E-2 1.482936E-1 -1.000000E+0 9.801908E-2 7.202170E-2 1.333845E-1 -9.000000E-1 8.701278E-2 6.388508E-2 1.187703E-1 -8.000000E-1 7.618046E-2 5.585807E-2 1.051903E-1 -7.000000E-1 6.580567E-2 4.797289E-2 9.206021E-2 -6.000000E-1 5.605905E-2 4.035007E-2 7.892571E-2 -5.000000E-1 4.648506E-2 3.317325E-2 6.577429E-2 -4.000000E-1 3.698738E-2 2.626851E-2 5.260914E-2 -3.000000E-1 2.757277E-2 1.949014E-2 3.943668E-2 -2.000000E-1 1.825571E-2 1.283831E-2 2.626698E-2 -1.000000E-1 9.055993E-3 6.332679E-3 1.311464E-2 0.0 -1.911857E-10 -1.757972E-10 2.422027E-10 10.000000E-2 -8.769502E-3 -6.068748E-3 -1.282311E-2 2.000000E-1 -1.712908E-2 -1.180227E-2 -2.511524E-2 3.000000E-1 -2.507544E-2 -1.719756E-2 -3.687263E-2 4.000000E-1 -3.260535E-2 -2.225174E-2 -4.809164E-2 5.000000E-1 -3.971570E-2 -2.696212E-2 -5.876879E-2 6.000000E-1 -4.640354E-2 -3.132627E-2 -6.890080E-2 7.000000E-1 -5.266621E-2 -3.534224E-2 -7.848468E-2 8.000000E-1 -5.850142E-2 -3.900878E-2 -8.751782E-2 9.000000E-1 -6.390752E-2 -4.232576E-2 -9.599814E-2 1.000000E+0 -6.888377E-2 -4.529475E-2 -1.039243E-1 1.100000E+0 -7.343081E-2 -4.791998E-2 -1.112962E-1 1.200000E+0 -7.755140E-2 -5.020963E-2 -1.181149E-1 1.300000E+0 -8.125139E-2 -5.217754E-2 -1.243843E-1 1.400000E+0 -8.454116E-2 -5.384507E-2 -1.301111E-1 1.500000E+0 -8.743736E-2 -5.524222E-2 -1.353071E-1 1.600000E+0 -8.996465E-2 -5.640693E-2 -1.399903E-1 1.700000E+0 -9.215663E-2 -5.738172E-2 -1.441870E-1 1.800000E+0 -9.405505E-2 -5.820856E-2 -1.479325E-1 1.900000E+0 -9.570644E-2 -5.892424E-2 -1.512704E-1 2.000000E+0 -9.715726E-2 -5.955793E-2 -1.542499E-1 2.100000E+0 -9.844926E-2 -6.013116E-2 -1.569214E-1 2.200000E+0 -9.961681E-2 -6.065917E-2 -1.593319E-1 2.300000E+0 -1.006865E-1 -6.115250E-2 -1.615226E-1 2.400000E+0 -1.016780E-1 -6.161849E-2 -1.635280E-1 2.500000E+0 -1.026060E-1 -6.206229E-2 -1.653760E-1 2.600000E+0 -1.034811E-1 -6.248759E-2 -1.670893E-1 2.700000E+0 -1.043113E-1 -6.289709E-2 -1.686860E-1 2.800000E+0 -1.051027E-1 -6.329285E-2 -1.701811E-1 2.900000E+0 -1.058600E-1 -6.367645E-2 -1.715870E-1 3.000000E+0 -1.065870E-1 -6.404917E-2 -1.729138E-1 3.100000E+0 -1.072868E-1 -6.441201E-2 -1.741703E-1 3.200000E+0 -1.079619E-1 -6.476584E-2 -1.753637E-1 3.300000E+0 -1.086146E-1 -6.511139E-2 -1.765006E-1 3.400000E+0 -1.092467E-1 -6.544926E-2 -1.775863E-1 3.500000E+0 -1.098599E-1 -6.578001E-2 -1.786256E-1 3.600000E+0 -1.104555E-1 -6.610411E-2 -1.796228E-1 3.700000E+0 -1.110348E-1 -6.642199E-2 -1.805815E-1 3.800000E+0 -1.115990E-1 -6.673402E-2 -1.815050E-1 3.900000E+0 -1.121491E-1 -6.704056E-2 -1.823961E-1 4.000000E+0 -1.126860E-1 -6.734192E-2 -1.832556E-1 4.100000E+0 -1.132106E-1 -6.763838E-2 -1.840442E-1 4.200000E+0 -1.137236E-1 -6.793022E-2 -1.845384E-1 4.300000E+0 -1.142257E-1 -6.821767E-2 -1.849089E-1 4.400000E+0 -1.147175E-1 -6.850100E-2 -1.855671E-1 4.500000E+0 -1.151997E-1 -6.878030E-2 -1.817786E-1 4.600000E+0 -1.156728E-1 -6.905600E-2 -1.669123E-1 4.700000E+0 -1.161373E-1 -6.932800E-2 -1.638810E-1 4.800000E+0 -1.165937E-1 -6.959670E-2 -1.639895E-1 4.900000E+0 -1.170424E-1 -6.986210E-2 -1.649229E-1 5.000000E+0 -1.174838E-1 -7.012450E-2 -1.661746E-1 5.100000E+0 -1.179184E-1 -7.038400E-2 -1.675812E-1 5.200000E+0 -1.183464E-1 -7.064070E-2 -1.690747E-1 5.300000E+0 -1.187682E-1 -7.089480E-2 -1.706240E-1 5.400000E+0 -1.191842E-1 -7.114630E-2 -1.722050E-1 5.500000E+0 -1.195945E-1 -7.139540E-2 -1.738133E-1 5.600000E+0 -1.199997E-1 -7.164230E-2 -1.754401E-1 5.700000E+0 -1.203997E-1 -7.188700E-2 -1.770811E-1 5.800000E+0 -1.207951E-1 -7.212950E-2 -1.787331E-1 5.900000E+0 -1.211859E-1 -7.237020E-2 -1.803944E-1 6.000000E+0 -1.215724E-1 -7.260900E-2 -1.820632E-1 6.100000E+0 -1.219548E-1 -7.284600E-2 -1.837385E-1 6.200000E+0 -1.223334E-1 -7.308130E-2 -1.854195E-1 6.300000E+0 -1.227083E-1 -7.331500E-2 -1.871055E-1 6.400000E+0 -1.230798E-1 -7.354730E-2 -1.887961E-1 6.500000E+0 -1.234479E-1 -7.377800E-2 -1.904908E-1 6.600000E+0 -1.238129E-1 -7.400730E-2 -1.921894E-1 | [Pulldown] -3.300000E+0 -1.395100E-3 -1.020900E-3 -1.854700E-3 -3.200000E+0 -1.456200E-3 -1.063800E-3 -1.936400E-3 -3.100000E+0 -1.523100E-3 -1.110600E-3 -2.026000E-3 -3.000000E+0 -1.596300E-3 -1.161800E-3 -2.124900E-3 -2.900000E+0 -1.676900E-3 -1.217800E-3 -2.234400E-3 -2.800000E+0 -1.766200E-3 -1.279500E-3 -2.356400E-3 -2.700000E+0 -1.865500E-3 -1.348000E-3 -2.493300E-3 -2.600000E+0 -1.976700E-3 -1.424000E-3 -2.647900E-3 -2.500000E+0 -2.101900E-3 -1.509300E-3 -2.823900E-3 -2.400000E+0 -2.244100E-3 -1.605400E-3 -3.025900E-3 -2.300000E+0 -2.407000E-3 -1.714700E-3 -3.260300E-3 -2.200000E+0 -2.595100E-3 -1.839900E-3 -3.535400E-3 -2.100000E+0 -2.815300E-3 -1.984800E-3 -3.862900E-3 -2.000000E+0 -3.076000E-3 -2.154500E-3 -4.259200E-3 -1.900000E+0 -3.389700E-3 -2.355800E-3 -4.748400E-3 -1.800000E+0 -3.774200E-3 -2.598300E-3 -5.367000E-3 -1.700000E+0 -4.255800E-3 -2.896100E-3 -6.173700E-3 -1.600000E+0 -4.876500E-3 -3.270200E-3 -7.275170E-3 -1.500000E+0 -5.704800E-3 -3.753300E-3 -8.851420E-3 -1.400000E+0 -6.873300E-3 -4.403500E-3 -1.129584E-2 -1.300000E+0 -8.614310E-3 -5.315390E-3 -1.555456E-2 -1.200000E+0 -1.147535E-2 -6.683620E-3 -2.464681E-2 -1.100000E+0 -1.692478E-2 -8.936180E-3 -4.969745E-2 -1.000000E+0 -3.004394E-2 -1.320102E-2 -9.941056E-2 -9.000000E-1 -6.630387E-2 -2.302889E-2 -1.424993E-1 -8.000000E-1 -9.573582E-2 -4.557233E-2 -1.377928E-1 -7.000000E-1 -8.940805E-2 -5.743842E-2 -1.244560E-1 -6.000000E-1 -7.832041E-2 -5.147653E-2 -1.097306E-1 -5.000000E-1 -6.599233E-2 -4.317399E-2 -9.305432E-2 -4.000000E-1 -5.311908E-2 -3.453851E-2 -7.524659E-2 -3.000000E-1 -4.002824E-2 -2.584423E-2 -5.697945E-2 -2.000000E-1 -2.678622E-2 -1.715801E-2 -3.833945E-2 -1.000000E-1 -1.342898E-2 -8.525275E-3 -1.934107E-2 0.0 0.0 -1.000000E-18 -3.193107E-12 1.000000E-1 1.301276E-2 8.162293E-3 1.895566E-2 2.000000E-1 2.517149E-2 1.575933E-2 3.682002E-2 3.000000E-1 3.649817E-2 2.280582E-2 5.360753E-2 4.000000E-1 4.701442E-2 2.931612E-2 6.933340E-2 5.000000E-1 5.674131E-2 3.530423E-2 8.401306E-2 6.000000E-1 6.569900E-2 4.078363E-2 9.766146E-2 7.000000E-1 7.390632E-2 4.576724E-2 1.102921E-1 8.000000E-1 8.138004E-2 5.026716E-2 1.219154E-1 9.000000E-1 8.813396E-2 5.429449E-2 1.325370E-1 1.000000E+0 9.417759E-2 5.785898E-2 1.421549E-1 1.100000E+0 9.951467E-2 6.096886E-2 1.507555E-1 1.200000E+0 1.041427E-1 6.363132E-2 1.583120E-1 1.300000E+0 1.080563E-1 6.585506E-2 1.647868E-1 1.400000E+0 1.112594E-1 6.765664E-2 1.701493E-1 1.500000E+0 1.137866E-1 6.907004E-2 1.744137E-1 1.600000E+0 1.157195E-1 7.015154E-2 1.776775E-1 1.700000E+0 1.171757E-1 7.097162E-2 1.801171E-1 1.800000E+0 1.182778E-1 7.159907E-2 1.819366E-1 1.900000E+0 1.191285E-1 7.208983E-2 1.833153E-1 2.000000E+0 1.198037E-1 7.248464E-2 1.843879E-1 2.100000E+0 1.203554E-1 7.281162E-2 1.852478E-1 2.200000E+0 1.208192E-1 7.308988E-2 1.859576E-1 2.300000E+0 1.212189E-1 7.333242E-2 1.865593E-1 2.400000E+0 1.215711E-1 7.354825E-2 1.870815E-1 2.500000E+0 1.218871E-1 7.374370E-2 1.875440E-1 2.600000E+0 1.221752E-1 7.392331E-2 1.879606E-1 2.700000E+0 1.224414E-1 7.409040E-2 1.883415E-1 2.800000E+0 1.226901E-1 7.424747E-2 1.886940E-1 2.900000E+0 1.229247E-1 7.439641E-2 1.890238E-1 3.000000E+0 1.231478E-1 7.453869E-2 1.893353E-1 3.100000E+0 1.233616E-1 7.467549E-2 1.896318E-1 3.200000E+0 1.235677E-1 7.480779E-2 1.899164E-1 3.300000E+0 1.237676E-1 7.493648E-2 1.901913E-1 3.400000E+0 1.239627E-1 7.506398E-2 1.904588E-1 3.500000E+0 1.241542E-1 7.522959E-2 1.907209E-1 3.600000E+0 1.243432E-1 7.574249E-2 1.909796E-1 3.700000E+0 1.245309E-1 7.673917E-2 1.912368E-1 3.800000E+0 1.247189E-1 7.794849E-2 1.914943E-1 3.900000E+0 1.249263E-1 7.924851E-2 1.917542E-1 4.000000E+0 1.255158E-1 8.060392E-2 1.920186E-1 4.100000E+0 1.269653E-1 8.199614E-2 1.922897E-1 4.200000E+0 1.287727E-1 8.341819E-2 1.925698E-1 4.300000E+0 1.307089E-1 8.486669E-2 1.928660E-1 4.400000E+0 1.327154E-1 8.634020E-2 1.933811E-1 4.500000E+0 1.347660E-1 8.783805E-2 1.953826E-1 4.600000E+0 1.368530E-1 8.935839E-2 1.982489E-1 4.700000E+0 1.389738E-1 9.089578E-2 2.013171E-1 4.800000E+0 1.411285E-1 9.244480E-2 2.044714E-1 4.900000E+0 1.433191E-1 9.400296E-2 2.076730E-1 5.000000E+0 1.455477E-1 9.556884E-2 2.109160E-1 5.100000E+0 1.478140E-1 9.714105E-2 2.142018E-1 5.200000E+0 1.501171E-1 9.871817E-2 2.175356E-1 5.300000E+0 1.524585E-1 1.002987E-1 2.209255E-1 5.400000E+0 1.548411E-1 1.018812E-1 2.243815E-1 5.500000E+0 1.572685E-1 1.034636E-1 2.279134E-1 5.600000E+0 1.597452E-1 1.050436E-1 2.315277E-1 5.700000E+0 1.622761E-1 1.066175E-1 2.352310E-1 5.800000E+0 1.648668E-1 1.081806E-1 2.390329E-1 5.900000E+0 1.675232E-1 1.097255E-1 2.429443E-1 6.000000E+0 1.702512E-1 1.112414E-1 2.469779E-1 6.100000E+0 1.730571E-1 1.127118E-1 2.511470E-1 6.200000E+0 1.759464E-1 1.141105E-1 2.554660E-1 6.300000E+0 1.789243E-1 1.153934E-1 2.599497E-1 6.400000E+0 1.819946E-1 1.164793E-1 2.646133E-1 6.500000E+0 1.851592E-1 1.171853E-1 2.694722E-1 6.600000E+0 1.884169E-1 1.168925E-1 2.745414E-1 | [GND Clamp] -3.300000E+0 -5.392243E+0 -5.429626E+0 -3.685260E+0 -3.200000E+0 -5.163742E+0 -5.204373E+0 -3.526006E+0 -3.100000E+0 -4.935355E+0 -4.979251E+0 -3.366817E+0 -3.000000E+0 -4.707095E+0 -4.754270E+0 -3.207701E+0 -2.900000E+0 -4.478973E+0 -4.529446E+0 -3.048665E+0 -2.800000E+0 -4.251004E+0 -4.304793E+0 -2.889716E+0 -2.700000E+0 -4.023204E+0 -4.080329E+0 -2.730866E+0 -2.600000E+0 -3.795592E+0 -3.856075E+0 -2.572125E+0 -2.500000E+0 -3.568192E+0 -3.632056E+0 -2.413508E+0 -2.400000E+0 -3.341030E+0 -3.408300E+0 -2.255030E+0 -2.300000E+0 -3.114140E+0 -3.184843E+0 -2.096713E+0 -2.200000E+0 -2.887561E+0 -2.961726E+0 -1.938580E+0 -2.100000E+0 -2.661342E+0 -2.739001E+0 -1.780664E+0 -2.000000E+0 -2.435546E+0 -2.516731E+0 -1.623002E+0 -1.900000E+0 -2.210253E+0 -2.294998E+0 -1.465647E+0 -1.800000E+0 -1.985566E+0 -2.073906E+0 -1.308666E+0 -1.700000E+0 -1.761626E+0 -1.853592E+0 -1.152152E+0 -1.600000E+0 -1.538625E+0 -1.634242E+0 -9.962419E-1 -1.500000E+0 -1.316840E+0 -1.416116E+0 -8.411287E-1 -1.400000E+0 -1.096709E+0 -1.199604E+0 -6.871277E-1 -1.300000E+0 -8.788894E-1 -9.852753E-1 -5.347764E-1 -1.200000E+0 -6.645846E-1 -7.740961E-1 -3.851106E-1 -1.100000E+0 -4.561728E-1 -5.677989E-1 -2.405218E-1 -1.000000E+0 -2.593668E-1 -3.699469E-1 -1.084796E-1 -9.000000E-1 -9.243518E-2 -1.893887E-1 -2.307475E-2 -8.000000E-1 -1.181491E-2 -5.302039E-2 -9.550013E-3 -7.000000E-1 -2.625553E-3 -5.179831E-3 -4.707575E-3 -6.000000E-1 -7.125431E-4 -5.375813E-4 -1.235192E-3 -5.000000E-1 -8.269244E-5 -7.128355E-5 -1.126251E-4 -4.000000E-1 -5.044372E-6 -7.028966E-6 -3.916040E-6 -3.000000E-1 -1.920483E-7 -4.756066E-7 -6.405349E-8 -2.000000E-1 -5.206052E-9 -2.405051E-8 -7.125003E-10 -1.000000E-1 -1.281222E-10 -9.292856E-10 -3.549461E-11 0.0 -2.640478E-11 -3.764143E-11 -2.880000E-11 1.000000E-1 -2.303402E-11 -6.565304E-12 -2.710188E-11 2.000000E-1 -2.112310E-11 -5.849765E-13 -2.543121E-11 3.000000E-1 -1.933254E-11 3.114620E-12 -2.376277E-11 4.000000E-1 -1.749423E-11 6.393774E-12 -2.209344E-11 5.000000E-1 -1.577227E-11 9.623413E-12 -2.042455E-11 6.000000E-1 -1.405098E-11 1.283196E-11 -1.875566E-11 7.000000E-1 -1.227418E-11 1.586153E-11 -1.708855E-11 8.000000E-1 -1.038414E-11 1.888489E-11 -1.542055E-11 9.000000E-1 -8.720580E-12 2.190559E-11 -1.374900E-11 1.000000E+0 -6.830980E-12 2.503686E-11 -1.208100E-11 1.100000E+0 -4.826362E-12 2.816680E-11 -1.041300E-11 1.200000E+0 -3.164580E-12 3.118306E-11 -8.745005E-12 1.300000E+0 -1.501910E-12 3.408562E-11 -7.075229E-12 1.400000E+0 -6.750156E-14 3.721379E-11 -5.405454E-12 1.500000E+0 2.277290E-12 4.034284E-11 -3.739231E-12 1.600000E+0 3.711698E-12 4.324186E-11 -2.071232E-12 1.700000E+0 5.374368E-12 4.659828E-11 -4.014566E-13 1.800000E+0 7.264411E-12 4.949907E-11 1.268319E-12 1.900000E+0 8.927081E-12 5.239809E-11 2.934542E-12 2.000000E+0 1.081624E-11 5.575274E-11 4.604317E-12 2.100000E+0 1.270983E-11 5.842615E-11 6.274092E-12 2.200000E+0 1.437073E-11 6.201084E-11 7.943868E-12 2.300000E+0 1.558043E-11 6.468426E-11 9.610091E-12 2.400000E+0 1.814726E-11 6.826717E-11 1.127987E-11 2.500000E+0 1.981348E-11 7.141665E-11 1.294609E-11 2.600000E+0 2.192912E-11 7.508483E-11 1.461586E-11 2.700000E+0 2.314238E-11 7.778489E-11 1.627853E-11 2.800000E+0 2.490275E-11 8.046541E-11 1.795186E-11 2.900000E+0 2.647482E-11 8.405543E-11 1.962519E-11 3.000000E+0 2.861178E-11 9.928058E-11 2.140865E-11 3.100000E+0 2.981970E-11 1.173941E-10 2.273737E-11 3.200000E+0 3.287148E-11 1.214193E-10 -3.527845E-11 3.300000E+0 4.417977E-11 1.258851E-10 -3.031886E-11 | [POWER Clamp] -3.300000E+0 1.539249E-10 2.873293E-10 1.466134E-10 -3.200000E+0 1.521237E-10 2.791012E-10 1.439702E-10 -3.100000E+0 1.476224E-10 2.710472E-10 1.412843E-10 -3.000000E+0 1.449543E-10 2.640448E-10 1.386411E-10 -2.900000E+0 1.413909E-10 2.571952E-10 1.359695E-10 -2.800000E+0 1.387654E-10 2.495852E-10 1.333191E-10 -2.700000E+0 1.361222E-10 2.439044E-10 1.306759E-10 -2.600000E+0 1.335252E-10 2.365397E-10 1.280398E-10 -2.500000E+0 1.291021E-10 2.310792E-10 1.253397E-10 -2.400000E+0 1.256062E-10 2.248193E-10 1.227178E-10 -2.300000E+0 1.248352E-10 2.186518E-10 1.200533E-10 -2.200000E+0 1.213643E-10 2.143956E-10 1.174243E-10 -2.100000E+0 1.178897E-10 2.083844E-10 1.147811E-10 -2.000000E+0 1.153495E-10 2.033644E-10 1.121379E-10 -1.900000E+0 1.127987E-10 1.984049E-10 1.094875E-10 -1.800000E+0 1.084501E-10 1.934985E-10 1.068372E-10 -1.700000E+0 1.077432E-10 1.895479E-10 1.041442E-10 -1.600000E+0 1.033946E-10 1.829292E-10 1.015508E-10 -1.500000E+0 1.017817E-10 1.790781E-10 9.890044E-11 -1.400000E+0 9.926637E-11 1.752447E-10 9.627144E-11 -1.300000E+0 9.403323E-11 1.710134E-10 9.359980E-11 -1.200000E+0 9.243095E-11 1.654286E-10 9.095658E-11 -1.100000E+0 9.083578E-11 1.617053E-10 8.829915E-11 -1.000000E+0 8.742163E-11 1.570761E-10 8.566303E-11 -9.000000E-1 8.492407E-11 1.524647E-10 8.301981E-11 -8.000000E-1 8.152412E-11 1.483364E-10 8.036238E-11 -7.000000E-1 7.902656E-11 1.442117E-10 7.773337E-11 -6.000000E-1 7.603162E-11 1.396359E-10 7.465673E-11 -5.000000E-1 7.252687E-11 1.355538E-10 7.310064E-11 -4.000000E-1 6.797052E-11 1.297433E-10 2.879474E-10 -3.000000E-1 6.591705E-11 1.258869E-10 2.664748E-10 -2.000000E-1 6.311218E-11 1.214175E-10 2.360068E-10 -1.000000E-1 5.922196E-11 1.173941E-10 1.908731E-10 0.0 4.418155E-11 9.928058E-11 3.777245E-11 | [Ramp] dV/dt_r 1.583E+0/2.925E-10 1.425E+0/2.928E-10 1.832E+0/4.561E-10 dV/dt_f 1.701E+0/5.753E-10 1.560E+0/7.758E-10 1.829E+0/5.240E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.299999E+0 2.999999E+0 3.591879E+0 2.020202E-10 3.300002E+0 3.000003E+0 3.582329E+0 3.030303E-10 3.300001E+0 3.000002E+0 3.573583E+0 4.040404E-10 3.300001E+0 3.000001E+0 3.590782E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.606805E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.609759E+0 7.070707E-10 3.300000E+0 3.000001E+0 3.612713E+0 8.080808E-10 3.300000E+0 3.000001E+0 3.615667E+0 9.090909E-10 3.300001E+0 3.000004E+0 3.617275E+0 1.010101E-9 3.300005E+0 3.000006E+0 3.605550E+0 1.111111E-9 3.300008E+0 3.000008E+0 3.596518E+0 1.212121E-9 3.300011E+0 3.000011E+0 3.589921E+0 1.313131E-9 3.300012E+0 3.000014E+0 3.585115E+0 1.414141E-9 3.300017E+0 3.000025E+0 3.581135E+0 1.515152E-9 3.300014E+0 3.000038E+0 3.577230E+0 1.616162E-9 3.299954E+0 3.000057E+0 3.573118E+0 1.717172E-9 3.299846E+0 3.000091E+0 3.567216E+0 1.818182E-9 3.299461E+0 3.000014E+0 3.555705E+0 1.919192E-9 3.297273E+0 2.999355E+0 3.536459E+0 2.020202E-9 3.292354E+0 2.998479E+0 3.515667E+0 2.121212E-9 3.288228E+0 2.996425E+0 3.513998E+0 2.222222E-9 3.297041E+0 2.992952E+0 3.526337E+0 2.323232E-9 3.316684E+0 2.990504E+0 3.491230E+0 2.424242E-9 3.323141E+0 2.994519E+0 3.366927E+0 2.525253E-9 3.293494E+0 2.999591E+0 3.154212E+0 2.626263E-9 3.226973E+0 3.008387E+0 2.806609E+0 2.727273E-9 3.106404E+0 3.017149E+0 2.298872E+0 2.828283E-9 2.942199E+0 3.020664E+0 1.777531E+0 2.929293E-9 2.661960E+0 3.017829E+0 1.301256E+0 3.030303E-9 2.344884E+0 2.997840E+0 9.711895E-1 3.131313E-9 1.971135E+0 2.953340E+0 7.987029E-1 3.232323E-9 1.628987E+0 2.884384E+0 6.776140E-1 3.333333E-9 1.339064E+0 2.800705E+0 5.830881E-1 3.434343E-9 1.118390E+0 2.701643E+0 5.015371E-1 3.535354E-9 9.703302E-1 2.556890E+0 4.380887E-1 3.636364E-9 8.544105E-1 2.382730E+0 3.972091E-1 3.737374E-9 7.544212E-1 2.207068E+0 3.739621E-1 3.838384E-9 6.979607E-1 2.027306E+0 3.507151E-1 3.939394E-9 6.710352E-1 1.845025E+0 3.391665E-1 4.040404E-9 6.484426E-1 1.673864E+0 3.471403E-1 4.141414E-9 6.258500E-1 1.530777E+0 3.579402E-1 4.242424E-9 6.080514E-1 1.404091E+0 3.708402E-1 4.343434E-9 5.968731E-1 1.288103E+0 3.849665E-1 4.444444E-9 5.856949E-1 1.197242E+0 3.987984E-1 4.545455E-9 5.745167E-1 1.120314E+0 4.104726E-1 4.646465E-9 5.633384E-1 1.053028E+0 4.180207E-1 4.747475E-9 5.549274E-1 1.006913E+0 4.204317E-1 4.848485E-9 5.496369E-1 9.719070E-1 4.204186E-1 4.949495E-9 5.443463E-1 9.369013E-1 4.204056E-1 5.050505E-9 5.390558E-1 9.018956E-1 4.203925E-1 5.151515E-9 5.337652E-1 8.723385E-1 4.173256E-1 5.252525E-9 5.296381E-1 8.535718E-1 4.081819E-1 5.353535E-9 5.265848E-1 8.399332E-1 3.960494E-1 5.454545E-9 5.235316E-1 8.262946E-1 3.862418E-1 5.555556E-9 5.204783E-1 8.126560E-1 3.784811E-1 5.656566E-9 5.174251E-1 8.006579E-1 3.707203E-1 5.757576E-9 5.151345E-1 7.916187E-1 3.629595E-1 5.858586E-9 5.134194E-1 7.838392E-1 3.551988E-1 5.959596E-9 5.117042E-1 7.760597E-1 3.530517E-1 6.060606E-9 5.099890E-1 7.682802E-1 3.548055E-1 6.161616E-9 5.082739E-1 7.616287E-1 3.565594E-1 6.262626E-9 5.069360E-1 7.568449E-1 3.583133E-1 6.363636E-9 5.058294E-1 7.527638E-1 3.600672E-1 6.464646E-9 5.047229E-1 7.486826E-1 3.636155E-1 6.565657E-9 5.036163E-1 7.446015E-1 3.681733E-1 6.666667E-9 5.025097E-1 7.409440E-1 3.727310E-1 6.767677E-9 5.017261E-1 7.379348E-1 3.772888E-1 6.868687E-9 5.011017E-1 7.351374E-1 3.818465E-1 6.969697E-9 5.004772E-1 7.323400E-1 3.829454E-1 7.070707E-9 4.998527E-1 7.295427E-1 3.824902E-1 7.171717E-9 4.992283E-1 7.271776E-1 3.820350E-1 7.272727E-9 4.987406E-1 7.254277E-1 3.815799E-1 7.373737E-9 4.983061E-1 7.238482E-1 3.811247E-1 7.474747E-9 4.978717E-1 7.222688E-1 3.790680E-1 7.575758E-9 4.974372E-1 7.206894E-1 3.764486E-1 7.676768E-9 4.970028E-1 7.192698E-1 3.738291E-1 7.777778E-9 4.967207E-1 7.180626E-1 3.712097E-1 7.878788E-9 4.964841E-1 7.169038E-1 3.685903E-1 7.979798E-9 4.962476E-1 7.157450E-1 3.672571E-1 8.080808E-9 4.960110E-1 7.145862E-1 3.662658E-1 8.181818E-9 4.957745E-1 7.136325E-1 3.652745E-1 8.282828E-9 4.955863E-1 7.129345E-1 3.642832E-1 8.383838E-9 4.954087E-1 7.122821E-1 3.632919E-1 8.484848E-9 4.952311E-1 7.116297E-1 3.636188E-1 8.585859E-9 4.950535E-1 7.109772E-1 3.641967E-1 8.686869E-9 4.948759E-1 7.103849E-1 3.647746E-1 8.787879E-9 4.947750E-1 7.098631E-1 3.653525E-1 8.888889E-9 4.946855E-1 7.093504E-1 3.659304E-1 8.989899E-9 4.945959E-1 7.088377E-1 3.670255E-1 9.090909E-9 4.945064E-1 7.083251E-1 3.681844E-1 9.191919E-9 4.944169E-1 7.079208E-1 3.693433E-1 9.292929E-9 4.943405E-1 7.076369E-1 3.705023E-1 9.393939E-9 4.942653E-1 7.073626E-1 3.716612E-1 9.494949E-9 4.941901E-1 7.070882E-1 3.723807E-1 9.595960E-9 4.941148E-1 7.068138E-1 3.730722E-1 9.696970E-9 4.940396E-1 7.065471E-1 3.737638E-1 9.797980E-9 4.940038E-1 7.062884E-1 3.744553E-1 9.898990E-9 4.939692E-1 7.060299E-1 3.751468E-1 1.000000E-8 4.939347E-1 7.057714E-1 3.752017E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.608258E+0 2.106321E+0 3.073802E+0 1.010101E-10 2.608258E+0 2.106320E+0 3.065712E+0 2.020202E-10 2.608260E+0 2.106324E+0 3.056453E+0 3.030303E-10 2.608259E+0 2.106324E+0 3.048005E+0 4.040404E-10 2.608259E+0 2.106324E+0 3.065722E+0 5.050505E-10 2.608259E+0 2.106324E+0 3.082159E+0 6.060606E-10 2.608259E+0 2.106324E+0 3.085248E+0 7.070707E-10 2.608259E+0 2.106325E+0 3.088337E+0 8.080808E-10 2.608260E+0 2.106327E+0 3.091426E+0 9.090909E-10 2.608260E+0 2.106324E+0 3.093118E+0 1.010101E-9 2.608261E+0 2.106322E+0 3.080947E+0 1.111111E-9 2.608262E+0 2.106320E+0 3.071327E+0 1.212121E-9 2.608260E+0 2.106317E+0 3.064011E+0 1.313131E-9 2.608254E+0 2.106314E+0 3.058364E+0 1.414141E-9 2.608253E+0 2.106306E+0 3.053429E+0 1.515152E-9 2.608241E+0 2.106297E+0 3.048472E+0 1.616162E-9 2.608212E+0 2.106275E+0 3.043298E+0 1.717172E-9 2.608172E+0 2.106234E+0 3.036550E+0 1.818182E-9 2.608115E+0 2.106162E+0 3.024753E+0 1.919192E-9 2.607454E+0 2.106003E+0 3.005884E+0 2.020202E-9 2.604412E+0 2.105999E+0 2.983569E+0 2.121212E-9 2.600019E+0 2.106731E+0 2.959588E+0 2.222222E-9 2.587226E+0 2.107731E+0 2.899190E+0 2.323232E-9 2.537942E+0 2.107926E+0 2.705736E+0 2.424242E-9 2.401781E+0 2.105275E+0 2.255727E+0 2.525253E-9 2.116080E+0 2.091111E+0 1.624269E+0 2.626263E-9 1.684162E+0 2.049945E+0 9.150001E-1 2.727273E-9 1.221867E+0 1.968579E+0 3.717293E-1 2.828283E-9 7.724498E-1 1.847164E+0 8.978939E-2 2.929293E-9 3.771852E-1 1.670560E+0 -9.011514E-2 3.030303E-9 1.535761E-1 1.473221E+0 -2.167472E-1 3.131313E-9 7.632425E-2 1.227010E+0 -2.643332E-1 3.232323E-9 4.312315E-2 9.803282E-1 -2.635602E-1 3.333333E-9 1.946293E-2 7.349515E-1 -2.370191E-1 3.434343E-9 1.578210E-2 5.008897E-1 -1.926548E-1 3.535354E-9 1.331162E-2 3.133183E-1 -1.384688E-1 3.636364E-9 1.097430E-2 1.965383E-1 -8.361542E-2 3.737374E-9 8.777604E-3 1.246353E-1 -2.547439E-2 3.838384E-9 6.707769E-3 6.841740E-2 3.183454E-2 3.939394E-9 5.181740E-3 4.457066E-2 7.864266E-2 4.040404E-9 4.313163E-3 3.344571E-2 1.148595E-1 4.141414E-9 3.727088E-3 2.677602E-2 1.368477E-1 4.242424E-9 3.290438E-3 2.194658E-2 1.438351E-1 4.343434E-9 2.888082E-3 1.711714E-2 1.362438E-1 4.444444E-9 2.485726E-3 1.228770E-2 1.162584E-1 4.545455E-9 2.083370E-3 9.318946E-3 8.790280E-2 4.646465E-9 1.776297E-3 8.624354E-3 5.626448E-2 4.747475E-9 1.608335E-3 7.929761E-3 2.462616E-2 4.848485E-9 1.471113E-3 7.235169E-3 -6.604714E-3 4.949495E-9 1.333891E-3 6.540577E-3 -3.600371E-2 5.050505E-9 1.196669E-3 5.732835E-3 -5.887808E-2 5.151515E-9 1.080618E-3 4.811943E-3 -6.826334E-2 5.252525E-9 9.909512E-4 3.891052E-3 -6.829759E-2 5.353535E-9 9.068639E-4 2.970160E-3 -6.716028E-2 5.454545E-9 8.227766E-4 2.049268E-3 -6.602298E-2 5.555556E-9 7.386893E-4 1.674095E-3 -6.488567E-2 5.656566E-9 6.710380E-4 1.745418E-3 -5.317558E-2 5.757576E-9 6.209850E-4 1.816742E-3 -3.196566E-2 5.858586E-9 5.744658E-4 1.888065E-3 -1.094752E-2 5.959596E-9 5.279466E-4 1.959389E-3 7.435103E-3 6.060606E-9 4.814273E-4 1.806568E-3 2.164646E-2 6.161616E-9 4.416533E-4 1.504317E-3 2.859283E-2 6.262626E-9 4.081114E-4 1.202066E-3 3.132276E-2 6.363636E-9 3.757460E-4 8.998157E-4 3.356052E-2 6.464646E-9 3.433806E-4 5.975650E-4 3.579828E-2 6.565657E-9 3.110152E-4 5.436553E-4 3.803604E-2 6.666667E-9 2.858057E-4 6.234677E-4 3.350232E-2 6.767677E-9 2.663167E-4 7.032801E-4 2.446301E-2 6.868687E-9 2.478295E-4 7.830924E-4 1.492268E-2 6.969697E-9 2.293422E-4 8.629048E-4 5.382345E-3 7.070707E-9 2.108550E-4 7.887675E-4 -4.157989E-3 7.171717E-9 1.962686E-4 6.486517E-4 -1.057355E-2 7.272727E-9 1.843830E-4 5.085360E-4 -1.524387E-2 7.373737E-9 1.729282E-4 3.684202E-4 -1.973183E-2 7.474747E-9 1.614734E-4 2.283045E-4 -2.421979E-2 7.575758E-9 1.500186E-4 2.313759E-4 -2.870775E-2 7.676768E-9 1.397975E-4 2.821764E-4 -2.674749E-2 7.777778E-9 1.303161E-4 3.329770E-4 -2.178416E-2 7.878788E-9 1.209391E-4 3.837775E-4 -1.653206E-2 7.979798E-9 1.115622E-4 4.345780E-4 -1.127997E-2 8.080808E-9 1.021852E-4 3.878517E-4 -6.027867E-3 8.181818E-9 9.659270E-5 3.167437E-4 -1.224674E-3 8.282828E-9 9.296056E-5 2.456356E-4 3.405969E-3 8.383838E-9 8.956390E-5 1.745276E-4 8.021850E-3 8.484848E-9 8.616724E-5 1.034196E-4 1.263773E-2 8.585859E-9 8.277058E-5 1.184736E-4 1.725361E-2 8.686869E-9 7.846587E-5 1.487327E-4 1.714425E-2 8.787879E-9 7.375612E-5 1.789918E-4 1.555829E-2 8.888889E-9 6.900793E-5 2.092509E-4 1.386663E-2 8.989899E-9 6.425975E-5 2.395100E-4 1.217496E-2 9.090909E-9 5.951156E-5 2.087758E-4 1.048330E-2 9.191919E-9 5.738427E-5 1.712647E-4 7.405897E-3 9.292929E-9 5.625811E-5 1.337535E-4 3.984125E-3 9.393939E-9 5.519646E-5 9.624235E-5 5.443252E-4 9.494949E-9 5.413480E-5 5.873119E-5 -2.895475E-3 9.595960E-9 5.307315E-5 7.366541E-5 -6.335274E-3 9.696970E-9 5.014054E-5 9.135991E-5 -7.815407E-3 9.797980E-9 4.660065E-5 1.090544E-4 -8.920871E-3 9.898990E-9 4.304439E-5 1.267489E-4 -1.001727E-2 1.000000E-8 3.948813E-5 1.444434E-4 -1.111368E-2 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 -2.677837E-6 -5.984177E-7 1.027643E-2 2.020202E-10 -7.270514E-6 -8.027244E-6 2.371961E-2 3.030303E-10 -3.545613E-6 -5.697130E-6 2.819189E-2 4.040404E-10 1.792868E-7 -3.367015E-6 2.315207E-2 5.050505E-10 3.734021E-6 -1.075620E-6 1.543927E-2 6.060606E-10 3.876436E-6 4.102006E-7 1.071023E-2 7.070707E-10 1.299604E-6 7.188277E-7 8.737147E-3 8.080808E-10 -7.309954E-8 -1.557507E-7 6.764061E-3 9.090909E-10 -9.441943E-7 -2.076245E-6 5.065425E-3 1.010101E-9 -1.403208E-6 -3.814736E-6 6.446711E-3 1.111111E-9 -2.053091E-6 -6.420680E-6 1.057248E-2 1.212121E-9 -2.787289E-6 -9.868527E-6 1.469826E-2 1.313131E-9 -3.207712E-6 -1.331638E-5 1.882403E-2 1.414141E-9 -4.732928E-6 -1.676422E-5 2.266250E-2 1.515152E-9 -6.258145E-6 -2.272650E-5 2.452049E-2 1.616162E-9 7.384314E-6 -4.412501E-5 2.545152E-2 1.717172E-9 1.490040E-4 -6.699626E-5 2.823966E-2 1.818182E-9 7.084777E-4 -2.875000E-5 3.213301E-2 1.919192E-9 1.266817E-3 2.426029E-4 3.368730E-2 2.020202E-9 -2.001571E-3 8.169020E-4 3.386374E-2 2.121212E-9 -6.967093E-3 1.569231E-3 4.392647E-2 2.222222E-9 -1.573354E-2 2.321559E-3 1.119973E-1 2.323232E-9 -2.793974E-2 2.848079E-3 3.512674E-1 2.424242E-9 -9.324361E-3 1.926556E-3 8.059928E-1 2.525253E-9 1.262421E-1 -2.059868E-3 1.384064E+0 2.626263E-9 4.508775E-1 -9.157607E-3 1.970002E+0 2.727273E-9 9.292505E-1 -1.802768E-2 2.400625E+0 2.828283E-9 1.531114E+0 -2.814168E-2 2.651787E+0 2.929293E-9 2.078942E+0 -3.889705E-2 2.841102E+0 3.030303E-9 2.403746E+0 -4.158982E-2 2.986340E+0 3.131313E-9 2.496606E+0 -1.096487E-2 3.096414E+0 3.232323E-9 2.539744E+0 7.418096E-2 3.190759E+0 3.333333E-9 2.566638E+0 2.496498E-1 3.267637E+0 3.434343E-9 2.579034E+0 5.102117E-1 3.327655E+0 3.535354E-9 2.587774E+0 7.674804E-1 3.371929E+0 3.636364E-9 2.595366E+0 1.017504E+0 3.382112E+0 3.737374E-9 2.600477E+0 1.265521E+0 3.351791E+0 3.838384E-9 2.602604E+0 1.513537E+0 3.306062E+0 3.939394E-9 2.603988E+0 1.744342E+0 3.243619E+0 4.040404E-9 2.604910E+0 1.894006E+0 3.175036E+0 4.141414E-9 2.605707E+0 1.953298E+0 3.114841E+0 4.242424E-9 2.606504E+0 1.989814E+0 3.059136E+0 4.343434E-9 2.607302E+0 2.012845E+0 3.003431E+0 4.444444E-9 2.607841E+0 2.035876E+0 2.954459E+0 4.545455E-9 2.607966E+0 2.058907E+0 2.922731E+0 4.646465E-9 2.607984E+0 2.077456E+0 2.907083E+0 4.747475E-9 2.608001E+0 2.086153E+0 2.905161E+0 4.848485E-9 2.608018E+0 2.089638E+0 2.916239E+0 4.949495E-9 2.608036E+0 2.092508E+0 2.936486E+0 5.050505E-9 2.608055E+0 2.094780E+0 2.963317E+0 5.151515E-9 2.608073E+0 2.097052E+0 2.992571E+0 5.252525E-9 2.608092E+0 2.099325E+0 3.021824E+0 5.353535E-9 2.608110E+0 2.101597E+0 3.051078E+0 5.454545E-9 2.608122E+0 2.102939E+0 3.080815E+0 5.555556E-9 2.608125E+0 2.103489E+0 3.110102E+0 5.656566E-9 2.608126E+0 2.104038E+0 3.134550E+0 5.757576E-9 2.608127E+0 2.104588E+0 3.149969E+0 5.858586E-9 2.608128E+0 2.105138E+0 3.156994E+0 5.959596E-9 2.608132E+0 2.105422E+0 3.156369E+0 6.060606E-9 2.608138E+0 2.105521E+0 3.149042E+0 6.161616E-9 2.608145E+0 2.105620E+0 3.139437E+0 6.262626E-9 2.608151E+0 2.105719E+0 3.129833E+0 6.363636E-9 2.608158E+0 2.105818E+0 3.120228E+0 6.464646E-9 2.608161E+0 2.105886E+0 3.108126E+0 6.565657E-9 2.608161E+0 2.105936E+0 3.092083E+0 6.666667E-9 2.608161E+0 2.105987E+0 3.074674E+0 6.767677E-9 2.608160E+0 2.106037E+0 3.057264E+0 6.868687E-9 2.608159E+0 2.106087E+0 3.039855E+0 6.969697E-9 2.608162E+0 2.106104E+0 3.025873E+0 7.070707E-9 2.608166E+0 2.106106E+0 3.018005E+0 7.171717E-9 2.608171E+0 2.106107E+0 3.015444E+0 7.272727E-9 2.608176E+0 2.106109E+0 3.020035E+0 7.373737E-9 2.608181E+0 2.106111E+0 3.026874E+0 7.474747E-9 2.608183E+0 2.106122E+0 3.033714E+0 7.575758E-9 2.608182E+0 2.106136E+0 3.040554E+0 7.676768E-9 2.608182E+0 2.106150E+0 3.047394E+0 7.777778E-9 2.608182E+0 2.106164E+0 3.058168E+0 7.878788E-9 2.608181E+0 2.106178E+0 3.070119E+0 7.979798E-9 2.608183E+0 2.106180E+0 3.082069E+0 8.080808E-9 2.608186E+0 2.106178E+0 3.094019E+0 8.181818E-9 2.608190E+0 2.106177E+0 3.105969E+0 8.282828E-9 2.608194E+0 2.106176E+0 3.108768E+0 8.383838E-9 2.608197E+0 2.106174E+0 3.109559E+0 8.484848E-9 2.608198E+0 2.106179E+0 3.110349E+0 8.585859E-9 2.608198E+0 2.106186E+0 3.111139E+0 8.686869E-9 2.608197E+0 2.106192E+0 3.111929E+0 8.787879E-9 2.608197E+0 2.106198E+0 3.104016E+0 8.888889E-9 2.608196E+0 2.106205E+0 3.094802E+0 8.989899E-9 2.608198E+0 2.106203E+0 3.085589E+0 9.090909E-9 2.608201E+0 2.106201E+0 3.076376E+0 9.191919E-9 2.608203E+0 2.106199E+0 3.067162E+0 9.292929E-9 2.608206E+0 2.106197E+0 3.061368E+0 9.393939E-9 2.608209E+0 2.106195E+0 3.055871E+0 9.494949E-9 2.608209E+0 2.106199E+0 3.050373E+0 9.595960E-9 2.608209E+0 2.106204E+0 3.044876E+0 9.696970E-9 2.608209E+0 2.106208E+0 3.039379E+0 9.797980E-9 2.608208E+0 2.106213E+0 3.042642E+0 9.898990E-9 2.608208E+0 2.106217E+0 3.046176E+0 1.000000E-8 2.608196E+0 2.106201E+0 3.049710E+0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 4.934768E-1 7.034578E-1 3.692797E-1 1.010101E-10 4.934735E-1 7.034577E-1 3.794943E-1 2.020202E-10 4.934680E-1 7.034481E-1 3.927867E-1 3.030303E-10 4.934726E-1 7.034504E-1 3.971348E-1 4.040404E-10 4.934772E-1 7.034527E-1 3.921192E-1 5.050505E-10 4.934815E-1 7.034550E-1 3.845448E-1 6.060606E-10 4.934821E-1 7.034577E-1 3.799668E-1 7.070707E-10 4.934799E-1 7.034605E-1 3.781206E-1 8.080808E-10 4.934796E-1 7.034617E-1 3.762745E-1 9.090909E-10 4.934785E-1 7.034598E-1 3.746985E-1 1.010101E-9 4.934796E-1 7.034602E-1 3.761542E-1 1.111111E-9 4.934801E-1 7.034599E-1 3.803113E-1 1.212121E-9 4.934805E-1 7.034584E-1 3.844684E-1 1.313131E-9 4.934828E-1 7.034569E-1 3.886256E-1 1.414141E-9 4.934820E-1 7.034554E-1 3.924995E-1 1.515152E-9 4.934811E-1 7.034507E-1 3.944213E-1 1.616162E-9 4.934958E-1 7.034270E-1 3.954275E-1 1.717172E-9 4.936424E-1 7.034074E-1 3.983286E-1 1.818182E-9 4.941867E-1 7.034718E-1 4.030291E-1 1.919192E-9 4.958731E-1 7.038122E-1 4.077798E-1 2.020202E-9 4.995779E-1 7.046060E-1 4.174776E-1 2.121212E-9 5.046116E-1 7.057931E-1 4.571525E-1 2.222222E-9 5.174315E-1 7.064874E-1 6.085655E-1 2.323232E-9 5.656226E-1 7.062557E-1 1.103540E+0 2.424242E-9 7.263047E-1 7.061722E-1 1.974222E+0 2.525253E-9 1.156615E+0 7.097306E-1 2.741914E+0 2.626263E-9 1.890662E+0 7.241056E-1 3.217075E+0 2.727273E-9 2.587547E+0 7.653323E-1 3.499698E+0 2.828283E-9 3.009515E+0 8.370637E-1 3.688320E+0 2.929293E-9 3.197717E+0 9.347107E-1 3.811439E+0 3.030303E-9 3.254931E+0 1.137085E+0 3.903667E+0 3.131313E-9 3.270734E+0 1.453592E+0 3.943531E+0 3.232323E-9 3.280659E+0 1.817611E+0 3.959848E+0 3.333333E-9 3.287475E+0 2.198345E+0 3.956045E+0 3.434343E-9 3.293337E+0 2.548005E+0 3.928226E+0 3.535354E-9 3.296328E+0 2.781808E+0 3.873864E+0 3.636364E-9 3.297328E+0 2.886057E+0 3.808529E+0 3.737374E-9 3.297988E+0 2.934363E+0 3.741060E+0 3.838384E-9 3.298386E+0 2.958389E+0 3.667765E+0 3.939394E-9 3.298783E+0 2.967196E+0 3.590893E+0 4.040404E-9 3.299181E+0 2.975115E+0 3.514022E+0 4.141414E-9 3.299578E+0 2.981892E+0 3.437150E+0 4.242424E-9 3.299812E+0 2.986337E+0 3.373034E+0 4.343434E-9 3.299821E+0 2.989367E+0 3.342741E+0 4.444444E-9 3.299829E+0 2.991509E+0 3.343609E+0 4.545455E-9 3.299838E+0 2.993295E+0 3.365711E+0 4.646465E-9 3.299847E+0 2.995082E+0 3.402719E+0 4.747475E-9 3.299856E+0 2.996868E+0 3.445889E+0 4.848485E-9 3.299868E+0 2.997952E+0 3.490815E+0 4.949495E-9 3.299879E+0 2.998276E+0 3.535856E+0 5.050505E-9 3.299890E+0 2.998599E+0 3.580897E+0 5.151515E-9 3.299902E+0 2.998922E+0 3.625937E+0 5.252525E-9 3.299908E+0 2.999245E+0 3.667485E+0 5.353535E-9 3.299910E+0 2.999441E+0 3.700317E+0 5.454545E-9 3.299912E+0 2.999523E+0 3.722369E+0 5.555556E-9 3.299915E+0 2.999605E+0 3.731552E+0 5.656566E-9 3.299917E+0 2.999687E+0 3.729091E+0 5.757576E-9 3.299920E+0 2.999769E+0 3.717439E+0 5.858586E-9 3.299923E+0 2.999808E+0 3.698592E+0 5.959596E-9 3.299927E+0 2.999817E+0 3.677310E+0 6.060606E-9 3.299931E+0 2.999826E+0 3.656027E+0 6.161616E-9 3.299935E+0 2.999834E+0 3.634745E+0 6.262626E-9 3.299936E+0 2.999843E+0 3.613486E+0 6.363636E-9 3.299937E+0 2.999855E+0 3.592267E+0 6.464646E-9 3.299937E+0 2.999868E+0 3.571063E+0 6.565657E-9 3.299938E+0 2.999882E+0 3.549858E+0 6.666667E-9 3.299938E+0 2.999896E+0 3.528654E+0 6.767677E-9 3.299940E+0 2.999909E+0 3.514561E+0 6.868687E-9 3.299943E+0 2.999913E+0 3.512502E+0 6.969697E-9 3.299946E+0 2.999912E+0 3.518454E+0 7.070707E-9 3.299948E+0 2.999911E+0 3.530972E+0 7.171717E-9 3.299951E+0 2.999910E+0 3.545536E+0 7.272727E-9 3.299952E+0 2.999909E+0 3.560100E+0 7.373737E-9 3.299952E+0 2.999912E+0 3.574663E+0 7.474747E-9 3.299952E+0 2.999918E+0 3.589227E+0 7.575758E-9 3.299952E+0 2.999924E+0 3.603068E+0 7.676768E-9 3.299953E+0 2.999930E+0 3.616669E+0 7.777778E-9 3.299954E+0 2.999935E+0 3.630270E+0 7.878788E-9 3.299956E+0 2.999936E+0 3.643871E+0 7.979798E-9 3.299958E+0 2.999935E+0 3.657471E+0 8.080808E-9 3.299961E+0 2.999934E+0 3.659872E+0 8.181818E-9 3.299963E+0 2.999933E+0 3.656328E+0 8.282828E-9 3.299963E+0 2.999932E+0 3.649158E+0 8.383838E-9 3.299963E+0 2.999935E+0 3.639509E+0 8.484848E-9 3.299963E+0 2.999938E+0 3.629481E+0 8.585859E-9 3.299963E+0 2.999940E+0 3.619454E+0 8.686869E-9 3.299963E+0 2.999944E+0 3.609426E+0 8.787879E-9 3.299965E+0 2.999946E+0 3.599817E+0 8.888889E-9 3.299966E+0 2.999946E+0 3.590693E+0 8.989899E-9 3.299968E+0 2.999946E+0 3.581627E+0 9.090909E-9 3.299969E+0 2.999945E+0 3.572561E+0 9.191919E-9 3.299971E+0 2.999944E+0 3.563496E+0 9.292929E-9 3.299971E+0 2.999943E+0 3.560075E+0 9.393939E-9 3.299971E+0 2.999946E+0 3.562851E+0 9.494949E-9 3.299971E+0 2.999948E+0 3.566057E+0 9.595960E-9 3.299971E+0 2.999951E+0 3.569263E+0 9.696970E-9 3.299971E+0 2.999953E+0 3.572468E+0 9.797980E-9 3.299972E+0 2.999956E+0 3.579312E+0 9.898990E-9 3.299972E+0 2.999952E+0 3.589944E+0 1.000000E-8 3.299973E+0 2.999948E+0 3.600650E+0 | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.048359E+0 -1.811389E+0 -3.200000E+0 -1.998718E+0 -1.959918E+0 -1.736969E+0 -3.100000E+0 -1.910854E+0 -1.871517E+0 -1.662593E+0 -3.000000E+0 -1.823042E+0 -1.783159E+0 -1.588264E+0 -2.900000E+0 -1.735287E+0 -1.694849E+0 -1.513988E+0 -2.800000E+0 -1.647592E+0 -1.606591E+0 -1.439769E+0 -2.700000E+0 -1.559965E+0 -1.518390E+0 -1.365612E+0 -2.600000E+0 -1.472413E+0 -1.430254E+0 -1.291525E+0 -2.500000E+0 -1.384944E+0 -1.342189E+0 -1.217515E+0 -2.400000E+0 -1.297569E+0 -1.254205E+0 -1.143591E+0 -2.300000E+0 -1.210300E+0 -1.166312E+0 -1.069764E+0 -2.200000E+0 -1.123150E+0 -1.078524E+0 -9.960475E-1 -2.100000E+0 -1.036140E+0 -9.908566E-1 -9.224578E-1 -2.000000E+0 -9.492907E-1 -9.033314E-1 -8.490149E-1 -1.900000E+0 -8.626322E-1 -8.159755E-1 -7.757440E-1 -1.800000E+0 -7.762024E-1 -7.288251E-1 -7.026774E-1 -1.700000E+0 -6.900523E-1 -6.419298E-1 -6.298576E-1 -1.600000E+0 -6.042520E-1 -5.553597E-1 -5.573418E-1 -1.500000E+0 -5.189018E-1 -4.692184E-1 -4.852093E-1 -1.400000E+0 -4.341580E-1 -3.836771E-1 -4.135782E-1 -1.300000E+0 -3.502547E-1 -2.990054E-1 -3.426183E-1 -1.200000E+0 -2.676132E-1 -2.157385E-1 -2.726142E-1 -1.100000E+0 -1.870491E-1 -1.350787E-1 -2.040644E-1 -1.000000E+0 -1.104662E-1 -6.066263E-2 -1.379633E-1 -9.000000E-1 -4.369648E-2 -9.408333E-3 -7.667339E-2 -8.000000E-1 -6.751899E-3 -1.748955E-3 -2.719189E-2 -7.000000E-1 -1.876732E-3 -5.184491E-4 -5.120668E-3 -6.000000E-1 -7.422966E-4 -4.302806E-5 -2.021137E-3 -5.000000E-1 -1.045068E-4 -1.475658E-6 -9.739742E-4 -4.000000E-1 -6.741564E-6 -2.725078E-8 -2.205920E-4 -3.000000E-1 -2.627551E-7 -3.587699E-10 -2.293751E-5 -2.000000E-1 -7.320938E-9 -7.643108E-12 -1.503994E-6 -1.000000E-1 -1.580317E-10 -3.628597E-12 -6.945233E-8 0.0 -5.168129E-12 -3.000089E-12 -1.884060E-9 1.000000E-1 -2.031375E-12 -2.395473E-12 6.427001E-10 2.000000E-1 -1.316391E-12 -1.791012E-12 8.117469E-10 3.000000E-1 -6.514789E-13 -1.187273E-12 8.611538E-10 4.000000E-1 -5.240253E-14 -5.819789E-13 8.979191E-10 5.000000E-1 6.008527E-13 2.264855E-14 9.314256E-10 6.000000E-1 1.252776E-12 6.257217E-13 9.636318E-10 7.000000E-1 1.790568E-12 1.230571E-12 9.952013E-10 8.000000E-1 2.440714E-12 1.836309E-12 1.026420E-9 9.000000E-1 3.092637E-12 2.327472E-12 1.057428E-9 1.000000E+0 3.742784E-12 3.044676E-12 1.088301E-9 1.100000E+0 4.507506E-12 3.421263E-12 1.119087E-9 1.200000E+0 5.043965E-12 4.250822E-12 1.149809E-9 1.300000E+0 5.808687E-12 4.856560E-12 1.180480E-9 1.400000E+0 6.117773E-12 5.460521E-12 1.211120E-9 1.500000E+0 7.108092E-12 5.839773E-12 1.241737E-9 1.600000E+0 7.417178E-12 6.671996E-12 1.272337E-9 1.700000E+0 7.954526E-12 7.048584E-12 1.302922E-9 1.800000E+0 8.718359E-12 7.654322E-12 1.333444E-9 1.900000E+0 9.255707E-12 8.711254E-12 1.364150E-9 2.000000E+0 1.001865E-11 9.089618E-12 1.394795E-9 2.100000E+0 1.078604E-11 9.919177E-12 1.425462E-9 2.200000E+0 1.154810E-11 9.842793E-12 1.456161E-9 2.300000E+0 1.140421E-11 1.112710E-11 1.486921E-9 2.400000E+0 1.261924E-11 1.150369E-11 1.517741E-9 2.500000E+0 1.338662E-11 1.279510E-11 1.548649E-9 2.600000E+0 1.415046E-11 1.271516E-11 1.579679E-9 2.700000E+0 1.445954E-11 1.308997E-11 1.610836E-9 2.800000E+0 1.477041E-11 1.392308E-11 1.642167E-9 2.900000E+0 1.553424E-11 1.384315E-11 1.673701E-9 3.000000E+0 1.675282E-11 1.467981E-11 1.705484E-9 3.100000E+0 1.660716E-11 1.551292E-11 1.737579E-9 3.200000E+0 1.737632E-11 1.634248E-11 1.770033E-9 3.300000E+0 1.814193E-11 1.672085E-11 1.802917E-9 | [POWER Clamp] -3.300000E+0 4.090950E-11 3.530687E-11 5.686473E-9 -3.200000E+0 4.038014E-11 3.402789E-11 5.391456E-9 -3.100000E+0 3.895551E-11 3.365841E-11 5.116334E-9 -3.000000E+0 3.848300E-11 3.236167E-11 4.860155E-9 -2.900000E+0 3.709388E-11 3.288747E-11 4.621853E-9 -2.800000E+0 3.663914E-11 3.069189E-11 4.400469E-9 -2.700000E+0 3.709744E-11 3.214140E-11 4.195002E-9 -2.600000E+0 3.575451E-11 3.085532E-11 4.004519E-9 -2.500000E+0 3.442935E-11 3.047873E-11 3.828092E-9 -2.400000E+0 3.310419E-11 2.918554E-11 3.664837E-9 -2.300000E+0 3.362288E-11 2.971134E-11 3.513868E-9 -2.200000E+0 3.322853E-11 2.842881E-11 3.374389E-9 -2.100000E+0 3.192824E-11 2.714984E-11 3.245525E-9 -2.000000E+0 3.065281E-11 2.859224E-11 3.126552E-9 -1.900000E+0 3.119283E-11 2.639311E-11 3.016687E-9 -1.800000E+0 2.901857E-11 2.692246E-11 2.915236E-9 -1.700000E+0 2.957279E-11 2.472689E-11 2.821515E-9 -1.600000E+0 2.921752E-11 2.526690E-11 2.734843E-9 -1.500000E+0 2.796696E-11 2.397726E-11 2.654630E-9 -1.400000E+0 2.762590E-11 2.268763E-11 2.580272E-9 -1.300000E+0 2.548006E-11 2.322764E-11 2.511221E-9 -1.200000E+0 2.605915E-11 2.284395E-11 2.446967E-9 -1.100000E+0 2.572520E-11 2.247091E-11 2.387026E-9 -1.000000E+0 2.449241E-11 2.118128E-11 2.330928E-9 -9.000000E-1 2.416556E-11 2.080469E-11 2.278277E-9 -8.000000E-1 2.294343E-11 2.042633E-11 2.228667E-9 -7.000000E-1 2.262013E-11 1.913847E-11 2.181750E-9 -6.000000E-1 2.229861E-11 1.830713E-11 2.137213E-9 -5.000000E-1 2.107647E-11 1.792877E-11 2.094730E-9 -4.000000E-1 2.076028E-11 1.709921E-11 2.054065E-9 -3.000000E-1 1.998934E-11 1.672440E-11 2.014964E-9 -2.000000E-1 1.967848E-11 1.634248E-11 1.977227E-9 -1.000000E-1 1.845457E-11 1.551292E-11 1.940656E-9 0.0 1.814549E-11 1.467981E-11 1.905065E-9 | [End]