|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX16240MTD | Low Voltage 16-Bit Inverting Buffer/Line Driver | with 5V Tolerant Inputs/Outputs | TSSOP-48 (MTD) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx16240mtd_300.ibs | [File Rev] 4.0 | [Date] 01/26/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] 74LCX16240MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1 cntrl 140m 3.57n 0.2p 2 o0 data_o 130m 3.34n 0.15p 3 o1 data_o 130m 3.06n 0.15p 4 gnd GND 130m 2.62n 0.12p 5 o2 data_o 120m 2.23n 0.1p 6 o3 data_o 120m 1.76n 0.1p 7 vcc POWER 110m 1.65n 0.1p 8 o4 data_o 100m 1.59n 0.1p 9 o5 data_o 100m 1.54n 0.1p 10 gnd GND 100m 1.49n 0.1p 11 o6 data_o 100m 1.44n 0.1p 12 o7 data_o 100m 1.37n 0.1p 13 o8 data_o 100m 1.37n 0.1p 14 o9 data_o 100m 1.44n 0.1p 15 gnd GND 100m 1.49n 0.1p 16 o10 data_o 100m 1.54n 0.1p 17 o11 data_o 100m 1.59n 0.1p 18 vcc POWER 110m 1.65n 0.1p 19 o12 data_o 120m 1.76n 0.1p 20 o13 data_o 120m 2.23n 0.1p 21 gnd GND 130m 2.62n 0.12p 22 o14 data_o 130m 3.06n 0.15p 23 o15 data_o 130m 3.34n 0.15p 24 oe4 cntrl 140m 3.57n 0.2p 25 oe3 cntrl 140m 3.57n 0.2p 26 i15 data_i 130m 3.34n 0.25p 27 i14 data_i 130m 3.06n 0.15p 28 gnd GND 130m 2.62n 0.12p 29 i13 data_i 120m 2.23n 0.1p 30 i12 data_i 120m 1.76n 0.1p 31 vcc POWER 110m 1.65n 0.1p 32 i11 data_i 100m 1.59n 0.1p 33 i10 data_i 100m 1.54n 0.1p 34 gnd GND 100m 1.49n 0.1p 35 i9 data_i 100m 1.44n 0.1p 36 i8 data_i 100m 1.37n 0.1p 37 i7 data_i 100m 1.37n 0.1p 38 i6 data_i 100m 1.44n 0.1p 39 gnd GND 100m 1.49n 0.1p 40 i5 data_i 100m 1.59n 0.1p 41 i4 data_i 100m 1.59n 0.1p 42 vcc POWER 110m 1.65n 0.1p 43 i3 data_i 120m 1.76n 0.1p 44 i2 data_i 120m 2.23n 0.1p 45 gnd GND 130m 2.62n 0.12p 46 i1 data_i 130m 3.06n 0.15p 47 i0 data_i 130m 3.34n 0.25p 48 oe2 cntrl 140m 3.57n 0.2p | [Model] data_i Model_type Input Polarity Non-Inverting Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904304E-1 -2.000000E+0 -9.492907E-1 -9.977011E-1 -9.033893E-1 -1.900000E+0 -8.626322E-1 -9.109653E-1 -8.165143E-1 -1.800000E+0 -7.762024E-1 -8.244737E-1 -7.298421E-1 -1.700000E+0 -6.900523E-1 -7.382774E-1 -6.434230E-1 -1.600000E+0 -6.042520E-1 -6.524453E-1 -5.573277E-1 -1.500000E+0 -5.189018E-1 -5.670732E-1 -4.716646E-1 -1.400000E+0 -4.341580E-1 -4.822993E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983428E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155362E-1 -2.196263E-1 -1.100000E+0 -1.870491E-1 -2.344932E-1 -1.394935E-1 -1.000000E+0 -1.104662E-1 -1.564365E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430193E-2 -1.590338E-2 -8.000000E-1 -6.751899E-3 -2.687543E-2 -8.150196E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644200E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627551E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320938E-9 -2.796455E-8 -1.169837E-9 -1.000000E-1 -1.580317E-10 -1.120751E-9 -1.364148E-11 0.0 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.031375E-12 8.743839E-12 -3.027800E-12 2.000000E-1 -1.316391E-12 1.170686E-11 -2.466804E-12 3.000000E-1 -6.514789E-13 1.305112E-11 -1.935341E-12 4.000000E-1 -5.240253E-14 1.412448E-11 -1.346923E-12 5.000000E-1 6.008527E-13 1.520428E-11 -7.582823E-13 6.000000E-1 1.252776E-12 1.631895E-11 -2.842171E-13 7.000000E-1 1.790568E-12 1.736966E-11 4.183320E-13 8.000000E-1 2.440714E-12 1.841327E-11 8.921752E-13 9.000000E-1 3.092637E-12 1.934142E-11 1.480149E-12 1.000000E+0 3.742784E-12 2.037925E-11 2.068568E-12 1.100000E+0 4.507506E-12 2.141576E-11 2.543743E-12 1.200000E+0 5.043965E-12 2.267875E-11 3.017142E-12 1.300000E+0 5.808687E-12 2.348877E-11 3.720579E-12 1.400000E+0 6.117773E-12 2.452438E-11 4.421352E-12 1.500000E+0 7.108092E-12 2.555911E-11 4.897416E-12 1.600000E+0 7.417178E-12 2.659295E-11 5.370815E-12 1.700000E+0 7.954526E-12 2.762857E-11 5.844214E-12 1.800000E+0 8.718359E-12 2.866507E-11 6.547651E-12 1.900000E+0 9.255707E-12 2.969802E-11 7.703171E-12 2.000000E+0 1.001865E-11 3.073275E-11 7.723599E-12 2.100000E+0 1.078604E-11 3.176659E-11 8.650858E-12 2.200000E+0 1.154810E-11 3.303136E-11 8.672174E-12 2.300000E+0 1.140421E-11 3.383960E-11 9.597656E-12 2.400000E+0 1.261924E-11 3.555201E-11 9.618972E-12 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.415046E-11 3.717382E-11 1.102407E-11 2.700000E+0 1.445954E-11 3.798384E-11 1.149658E-11 2.800000E+0 1.477041E-11 3.925571E-11 1.242562E-11 2.900000E+0 1.553424E-11 4.007106E-11 1.244516E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.660716E-11 4.262191E-11 1.339373E-11 3.200000E+0 1.737632E-11 4.344258E-11 1.432632E-11 3.300000E+0 1.814193E-11 4.473222E-11 1.479705E-11 | [POWER Clamp] -3.300000E+0 4.090950E-11 9.213252E-11 3.559464E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.420197E-11 -3.100000E+0 3.895551E-11 8.699530E-11 3.463185E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.324630E-11 -2.900000E+0 3.709388E-11 8.154544E-11 3.366907E-11 -2.800000E+0 3.663914E-11 7.857537E-11 3.228706E-11 -2.700000E+0 3.709744E-11 7.663914E-11 3.270628E-11 -2.600000E+0 3.575451E-11 7.482015E-11 3.041478E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.085177E-11 -2.400000E+0 3.310419E-11 7.056400E-11 3.036860E-11 -2.300000E+0 3.362288E-11 6.813039E-11 2.988898E-11 -2.200000E+0 3.322853E-11 6.760104E-11 2.849987E-11 -2.100000E+0 3.192824E-11 6.531664E-11 2.892975E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846790E-11 -1.900000E+0 3.119283E-11 6.276934E-11 2.707168E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.659917E-11 -1.700000E+0 2.957279E-11 6.043877E-11 2.702194E-11 -1.600000E+0 2.921752E-11 5.844924E-11 2.564704E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.517098E-11 -1.400000E+0 2.762590E-11 5.728040E-11 2.560441E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.421174E-11 -1.200000E+0 2.605915E-11 5.442757E-11 2.283684E-11 -1.100000E+0 2.572520E-11 5.350031E-11 2.235723E-11 -1.000000E+0 2.449241E-11 5.212186E-11 2.370371E-11 -9.000000E-1 2.416556E-11 5.076828E-11 2.140155E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -7.000000E-1 2.262013E-11 4.901679E-11 2.046363E-11 -6.000000E-1 2.229861E-11 4.770762E-11 2.089706E-11 -5.000000E-1 2.107647E-11 4.686029E-11 1.950795E-11 -4.000000E-1 2.076028E-11 4.510703E-11 1.903189E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.855227E-11 -2.000000E-1 1.967848E-11 4.344258E-11 1.899103E-11 -1.000000E-1 1.845457E-11 4.262191E-11 1.760725E-11 0.0 1.814549E-11 4.134293E-11 1.667821E-11 | [Model] data_o Model_type 3-state Enable Active-Low Polarity Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.276555E-1 1.425361E-1 4.585090E-1 -3.200000E+0 3.235697E-1 2.048328E-1 4.487851E-1 -3.100000E+0 3.178625E-1 2.140450E-1 4.381870E-1 -3.000000E+0 3.109632E-1 2.158585E-1 4.268541E-1 -2.900000E+0 3.031443E-1 2.145038E-1 4.148929E-1 -2.800000E+0 2.945932E-1 2.112439E-1 4.023881E-1 -2.700000E+0 2.854466E-1 2.066798E-1 3.894090E-1 -2.600000E+0 2.758088E-1 2.011592E-1 3.760140E-1 -2.500000E+0 2.657623E-1 1.949073E-1 3.622536E-1 -2.400000E+0 2.553743E-1 1.880815E-1 3.481730E-1 -2.300000E+0 2.447014E-1 1.807980E-1 3.338137E-1 -2.200000E+0 2.337923E-1 1.731464E-1 3.192152E-1 -2.100000E+0 2.226899E-1 1.651984E-1 3.044159E-1 -2.000000E+0 2.114323E-1 1.570129E-1 2.894546E-1 -1.900000E+0 2.000521E-1 1.486377E-1 2.743762E-1 -1.800000E+0 1.885818E-1 1.401103E-1 2.592399E-1 -1.700000E+0 1.770768E-1 1.314643E-1 2.440799E-1 -1.600000E+0 1.656038E-1 1.227596E-1 2.288969E-1 -1.500000E+0 1.541890E-1 1.140845E-1 2.136852E-1 -1.400000E+0 1.428343E-1 1.054899E-1 1.984400E-1 -1.300000E+0 1.315386E-1 9.698659E-2 1.831582E-1 -1.200000E+0 1.203016E-1 8.857451E-2 1.678402E-1 -1.100000E+0 1.091259E-1 8.025272E-2 1.524999E-1 -1.000000E+0 9.801908E-2 7.202170E-2 1.371764E-1 -9.000000E-1 8.701278E-2 6.388508E-2 1.220470E-1 -8.000000E-1 7.618046E-2 5.585807E-2 1.078597E-1 -7.000000E-1 6.580567E-2 4.797289E-2 9.440091E-2 -6.000000E-1 5.605905E-2 4.035007E-2 8.095215E-2 -5.000000E-1 4.648506E-2 3.317325E-2 6.747944E-2 -4.000000E-1 3.698738E-2 2.626851E-2 5.398565E-2 -3.000000E-1 2.757277E-2 1.949014E-2 4.047740E-2 -2.000000E-1 1.825571E-2 1.283831E-2 2.696544E-2 -1.000000E-1 9.055993E-3 6.332679E-3 1.346557E-2 0.0 -1.911868E-10 -1.757974E-10 9.980994E-11 10.000000E-2 -8.769502E-3 -6.068748E-3 -1.315631E-2 2.000000E-1 -1.712908E-2 -1.180227E-2 -2.574560E-2 3.000000E-1 -2.507544E-2 -1.719756E-2 -3.776576E-2 4.000000E-1 -3.260535E-2 -2.225174E-2 -4.921478E-2 5.000000E-1 -3.971570E-2 -2.696212E-2 -6.009083E-2 6.000000E-1 -4.640354E-2 -3.132627E-2 -7.039229E-2 7.000000E-1 -5.266621E-2 -3.534224E-2 -8.011787E-2 8.000000E-1 -5.850142E-2 -3.900878E-2 -8.926666E-2 9.000000E-1 -6.390752E-2 -4.232576E-2 -9.783832E-2 1.000000E+0 -6.888377E-2 -4.529475E-2 -1.058333E-1 1.100000E+0 -7.343081E-2 -4.791998E-2 -1.132533E-1 1.200000E+0 -7.755140E-2 -5.020963E-2 -1.201016E-1 1.300000E+0 -8.125139E-2 -5.217754E-2 -1.263840E-1 1.400000E+0 -8.454116E-2 -5.384507E-2 -1.321099E-1 1.500000E+0 -8.743736E-2 -5.524222E-2 -1.372938E-1 1.600000E+0 -8.996465E-2 -5.640693E-2 -1.419569E-1 1.700000E+0 -9.215663E-2 -5.738172E-2 -1.461290E-1 1.800000E+0 -9.405505E-2 -5.820856E-2 -1.498487E-1 1.900000E+0 -9.570644E-2 -5.892424E-2 -1.531628E-1 2.000000E+0 -9.715726E-2 -5.955793E-2 -1.561225E-1 2.100000E+0 -9.844926E-2 -6.013116E-2 -1.587788E-1 2.200000E+0 -9.961681E-2 -6.065917E-2 -1.611789E-1 2.300000E+0 -1.006865E-1 -6.115250E-2 -1.633634E-1 2.400000E+0 -1.016780E-1 -6.161849E-2 -1.653659E-1 2.500000E+0 -1.026060E-1 -6.206229E-2 -1.672137E-1 2.600000E+0 -1.034811E-1 -6.248759E-2 -1.689286E-1 2.700000E+0 -1.043113E-1 -6.289709E-2 -1.705286E-1 2.800000E+0 -1.051027E-1 -6.329285E-2 -1.720281E-1 2.900000E+0 -1.058600E-1 -6.367645E-2 -1.734393E-1 3.000000E+0 -1.065870E-1 -6.404917E-2 -1.747721E-1 3.100000E+0 -1.072868E-1 -6.441201E-2 -1.760351E-1 3.200000E+0 -1.079619E-1 -6.476584E-2 -1.772356E-1 3.300000E+0 -1.086146E-1 -6.511139E-2 -1.783797E-1 3.400000E+0 -1.092467E-1 -6.544926E-2 -1.794730E-1 3.500000E+0 -1.098599E-1 -6.578001E-2 -1.805201E-1 3.600000E+0 -1.104555E-1 -6.610411E-2 -1.815251E-1 3.700000E+0 -1.110348E-1 -6.642199E-2 -1.824918E-1 3.800000E+0 -1.115990E-1 -6.673402E-2 -1.834234E-1 3.900000E+0 -1.121491E-1 -6.704056E-2 -1.843227E-1 4.000000E+0 -1.126860E-1 -6.734192E-2 -1.851923E-1 4.100000E+0 -1.132106E-1 -6.763838E-2 -1.860345E-1 4.200000E+0 -1.137236E-1 -6.793022E-2 -1.868514E-1 4.300000E+0 -1.142257E-1 -6.821767E-2 -1.876448E-1 4.400000E+0 -1.147175E-1 -6.850100E-2 -1.884165E-1 4.500000E+0 -1.151997E-1 -6.878030E-2 -1.891680E-1 4.600000E+0 -1.156728E-1 -6.905600E-2 -1.899007E-1 4.700000E+0 -1.161373E-1 -6.932800E-2 -1.906158E-1 4.800000E+0 -1.165937E-1 -6.959670E-2 -1.913145E-1 4.900000E+0 -1.170424E-1 -6.986210E-2 -1.919979E-1 5.000000E+0 -1.174838E-1 -7.012450E-2 -1.926669E-1 5.100000E+0 -1.179184E-1 -7.038400E-2 -1.933225E-1 5.200000E+0 -1.183464E-1 -7.064070E-2 -1.939655E-1 5.300000E+0 -1.187682E-1 -7.089480E-2 -1.945968E-1 5.400000E+0 -1.191842E-1 -7.114630E-2 -1.952169E-1 5.500000E+0 -1.195945E-1 -7.139540E-2 -1.958266E-1 5.600000E+0 -1.199997E-1 -7.164230E-2 -1.964265E-1 5.700000E+0 -1.203997E-1 -7.188700E-2 -1.970171E-1 5.800000E+0 -1.207951E-1 -7.212950E-2 -1.975990E-1 5.900000E+0 -1.211859E-1 -7.237020E-2 -1.981728E-1 6.000000E+0 -1.215724E-1 -7.260900E-2 -1.987388E-1 6.100000E+0 -1.219548E-1 -7.284600E-2 -1.992976E-1 6.200000E+0 -1.223334E-1 -7.308130E-2 -1.998495E-1 6.300000E+0 -1.227083E-1 -7.331500E-2 -2.003951E-1 6.400000E+0 -1.230798E-1 -7.354730E-2 -2.009345E-1 6.500000E+0 -1.234479E-1 -7.377800E-2 -2.014682E-1 6.600000E+0 -1.238129E-1 -7.400730E-2 -2.019965E-1 | [Pulldown] -3.300000E+0 -1.395100E-3 -1.020900E-3 -1.725500E-3 -3.200000E+0 -1.456200E-3 -1.063800E-3 -1.804800E-3 -3.100000E+0 -1.523100E-3 -1.110600E-3 -1.891800E-3 -3.000000E+0 -1.596300E-3 -1.161800E-3 -1.987600E-3 -2.900000E+0 -1.676900E-3 -1.217800E-3 -2.093600E-3 -2.800000E+0 -1.766200E-3 -1.279500E-3 -2.211600E-3 -2.700000E+0 -1.865500E-3 -1.348000E-3 -2.343700E-3 -2.600000E+0 -1.976700E-3 -1.424000E-3 -2.492400E-3 -2.500000E+0 -2.101900E-3 -1.509300E-3 -2.661500E-3 -2.400000E+0 -2.244100E-3 -1.605400E-3 -2.855000E-3 -2.300000E+0 -2.407000E-3 -1.714700E-3 -3.078800E-3 -2.200000E+0 -2.595100E-3 -1.839900E-3 -3.340700E-3 -2.100000E+0 -2.815300E-3 -1.984800E-3 -3.651000E-3 -2.000000E+0 -3.076000E-3 -2.154500E-3 -4.024600E-3 -1.900000E+0 -3.389700E-3 -2.355800E-3 -4.482900E-3 -1.800000E+0 -3.774200E-3 -2.598300E-3 -5.057900E-3 -1.700000E+0 -4.255800E-3 -2.896100E-3 -5.802700E-3 -1.600000E+0 -4.876500E-3 -3.270200E-3 -6.799700E-3 -1.500000E+0 -5.704800E-3 -3.753300E-3 -8.204100E-3 -1.400000E+0 -6.873300E-3 -4.403500E-3 -1.032357E-2 -1.300000E+0 -8.614310E-3 -5.315390E-3 -1.386875E-2 -1.200000E+0 -1.147535E-2 -6.683620E-3 -2.090982E-2 -1.100000E+0 -1.692478E-2 -8.936180E-3 -3.987617E-2 -1.000000E+0 -3.004394E-2 -1.320102E-2 -9.904081E-2 -9.000000E-1 -6.630387E-2 -2.302889E-2 -1.493758E-1 -8.000000E-1 -9.573582E-2 -4.557233E-2 -1.427402E-1 -7.000000E-1 -8.940805E-2 -5.743842E-2 -1.290952E-1 -6.000000E-1 -7.832041E-2 -5.147653E-2 -1.136813E-1 -5.000000E-1 -6.599233E-2 -4.317399E-2 -9.635272E-2 -4.000000E-1 -5.311908E-2 -3.453851E-2 -7.797884E-2 -3.000000E-1 -4.002824E-2 -2.584423E-2 -5.911055E-2 -2.000000E-1 -2.678622E-2 -1.715801E-2 -3.981512E-2 -1.000000E-1 -1.342898E-2 -8.525275E-3 -2.010616E-2 0.0 0.0 -1.000000E-18 0.0 1.000000E-1 1.301276E-2 8.162293E-3 1.968531E-2 2.000000E-1 2.517149E-2 1.575933E-2 3.816221E-2 3.000000E-1 3.649817E-2 2.280582E-2 5.545572E-2 4.000000E-1 4.701442E-2 2.931612E-2 7.159106E-2 5.000000E-1 5.674131E-2 3.530423E-2 8.659298E-2 6.000000E-1 6.569900E-2 4.078363E-2 1.004849E-1 7.000000E-1 7.390632E-2 4.576724E-2 1.132880E-1 8.000000E-1 8.138004E-2 5.026716E-2 1.250190E-1 9.000000E-1 8.813396E-2 5.429449E-2 1.356886E-1 1.000000E+0 9.417759E-2 5.785898E-2 1.452976E-1 1.100000E+0 9.951467E-2 6.096886E-2 1.538341E-1 1.200000E+0 1.041427E-1 6.363132E-2 1.612716E-1 1.300000E+0 1.080563E-1 6.585506E-2 1.675751E-1 1.400000E+0 1.112594E-1 6.765664E-2 1.727264E-1 1.500000E+0 1.137866E-1 6.907004E-2 1.767662E-1 1.600000E+0 1.157195E-1 7.015154E-2 1.798251E-1 1.700000E+0 1.171757E-1 7.097162E-2 1.821016E-1 1.800000E+0 1.182778E-1 7.159907E-2 1.838026E-1 1.900000E+0 1.191285E-1 7.208983E-2 1.850997E-1 2.000000E+0 1.198037E-1 7.248464E-2 1.861170E-1 2.100000E+0 1.203554E-1 7.281162E-2 1.869392E-1 2.200000E+0 1.208192E-1 7.308988E-2 1.876233E-1 2.300000E+0 1.212189E-1 7.333242E-2 1.882072E-1 2.400000E+0 1.215711E-1 7.354825E-2 1.887170E-1 2.500000E+0 1.218871E-1 7.374370E-2 1.891707E-1 2.600000E+0 1.221752E-1 7.392331E-2 1.895812E-1 2.700000E+0 1.224414E-1 7.409040E-2 1.899579E-1 2.800000E+0 1.226901E-1 7.424747E-2 1.903076E-1 2.900000E+0 1.229247E-1 7.439641E-2 1.906357E-1 3.000000E+0 1.231478E-1 7.453869E-2 1.909462E-1 3.100000E+0 1.233616E-1 7.467549E-2 1.912425E-1 3.200000E+0 1.235677E-1 7.480779E-2 1.915273E-1 3.300000E+0 1.237676E-1 7.493648E-2 1.918031E-1 3.400000E+0 1.239627E-1 7.506398E-2 1.920719E-1 3.500000E+0 1.241542E-1 7.522959E-2 1.923359E-1 3.600000E+0 1.243432E-1 7.574249E-2 1.925970E-1 3.700000E+0 1.245309E-1 7.673917E-2 1.928572E-1 3.800000E+0 1.247189E-1 7.794849E-2 1.931183E-1 3.900000E+0 1.249263E-1 7.924851E-2 1.933825E-1 4.000000E+0 1.255158E-1 8.060392E-2 1.936519E-1 4.100000E+0 1.269653E-1 8.199614E-2 1.939288E-1 4.200000E+0 1.287727E-1 8.341819E-2 1.942158E-1 4.300000E+0 1.307089E-1 8.486669E-2 1.945249E-1 4.400000E+0 1.327154E-1 8.634020E-2 1.952243E-1 4.500000E+0 1.347660E-1 8.783805E-2 1.975119E-1 4.600000E+0 1.368530E-1 8.935839E-2 2.004547E-1 4.700000E+0 1.389738E-1 9.089578E-2 2.035574E-1 4.800000E+0 1.411285E-1 9.244480E-2 2.067366E-1 4.900000E+0 1.433191E-1 9.400296E-2 2.099626E-1 5.000000E+0 1.455477E-1 9.556884E-2 2.132315E-1 5.100000E+0 1.478140E-1 9.714105E-2 2.165460E-1 5.200000E+0 1.501171E-1 9.871817E-2 2.199124E-1 5.300000E+0 1.524585E-1 1.002987E-1 2.233397E-1 5.400000E+0 1.548411E-1 1.018812E-1 2.268387E-1 5.500000E+0 1.572685E-1 1.034636E-1 2.304196E-1 5.600000E+0 1.597452E-1 1.050436E-1 2.340888E-1 5.700000E+0 1.622761E-1 1.066175E-1 2.378542E-1 5.800000E+0 1.648668E-1 1.081806E-1 2.417265E-1 5.900000E+0 1.675232E-1 1.097255E-1 2.457178E-1 6.000000E+0 1.702512E-1 1.112414E-1 2.498416E-1 6.100000E+0 1.730571E-1 1.127118E-1 2.541126E-1 6.200000E+0 1.759464E-1 1.141105E-1 2.585462E-1 6.300000E+0 1.789243E-1 1.153934E-1 2.631584E-1 6.400000E+0 1.819946E-1 1.164793E-1 2.679656E-1 6.500000E+0 1.851592E-1 1.171853E-1 2.729845E-1 6.600000E+0 1.884169E-1 1.168925E-1 2.782312E-1 | [GND Clamp] -3.300000E+0 -5.392243E+0 -5.429626E+0 -5.412132E+0 -3.200000E+0 -5.163742E+0 -5.204373E+0 -5.177463E+0 -3.100000E+0 -4.935355E+0 -4.979251E+0 -4.942892E+0 -3.000000E+0 -4.707095E+0 -4.754270E+0 -4.708427E+0 -2.900000E+0 -4.478973E+0 -4.529446E+0 -4.474081E+0 -2.800000E+0 -4.251004E+0 -4.304793E+0 -4.239864E+0 -2.700000E+0 -4.023204E+0 -4.080329E+0 -4.005793E+0 -2.600000E+0 -3.795592E+0 -3.856075E+0 -3.771883E+0 -2.500000E+0 -3.568192E+0 -3.632056E+0 -3.538157E+0 -2.400000E+0 -3.341030E+0 -3.408300E+0 -3.304638E+0 -2.300000E+0 -3.114140E+0 -3.184843E+0 -3.071356E+0 -2.200000E+0 -2.887561E+0 -2.961726E+0 -2.838348E+0 -2.100000E+0 -2.661342E+0 -2.739001E+0 -2.605660E+0 -2.000000E+0 -2.435546E+0 -2.516731E+0 -2.373352E+0 -1.900000E+0 -2.210253E+0 -2.294998E+0 -2.141498E+0 -1.800000E+0 -1.985566E+0 -2.073906E+0 -1.910201E+0 -1.700000E+0 -1.761626E+0 -1.853592E+0 -1.679603E+0 -1.600000E+0 -1.538625E+0 -1.634242E+0 -1.449900E+0 -1.500000E+0 -1.316840E+0 -1.416116E+0 -1.221389E+0 -1.400000E+0 -1.096709E+0 -1.199604E+0 -9.945448E-1 -1.300000E+0 -8.788894E-1 -9.852753E-1 -7.701802E-1 -1.200000E+0 -6.645846E-1 -7.740961E-1 -5.498751E-1 -1.100000E+0 -4.561728E-1 -5.677989E-1 -3.373209E-1 -1.000000E+0 -2.593668E-1 -3.699469E-1 -1.443047E-1 -9.000000E-1 -9.243518E-2 -1.893887E-1 -2.510879E-2 -8.000000E-1 -1.181491E-2 -5.302039E-2 -9.652121E-3 -7.000000E-1 -2.625553E-3 -5.179831E-3 -4.750336E-3 -6.000000E-1 -7.125431E-4 -5.375813E-4 -1.240752E-3 -5.000000E-1 -8.269244E-5 -7.128355E-5 -1.126994E-4 -4.000000E-1 -5.044371E-6 -7.028966E-6 -3.916156E-6 -3.000000E-1 -1.920482E-7 -4.756066E-7 -6.405355E-8 -2.000000E-1 -5.206023E-9 -2.405051E-8 -7.125268E-10 -1.000000E-1 -1.281080E-10 -9.292856E-10 -3.551862E-11 0.0 -2.640478E-11 -3.764143E-11 -2.880000E-11 1.000000E-1 -2.304822E-11 -6.565325E-12 -2.708570E-11 2.000000E-1 -2.115148E-11 -5.849904E-13 -2.538257E-11 3.000000E-1 -1.938948E-11 3.114592E-12 -2.366624E-11 4.000000E-1 -1.755096E-11 6.393719E-12 -2.203501E-11 5.000000E-1 -1.582900E-11 9.623385E-12 -2.040357E-11 6.000000E-1 -1.416461E-11 1.283182E-11 -1.854525E-11 7.000000E-1 -1.238781E-11 1.586142E-11 -1.691380E-11 8.000000E-1 -1.049783E-11 1.888473E-11 -1.528333E-11 9.000000E-1 -8.834211E-12 2.190542E-11 -1.365230E-11 1.000000E+0 -6.945056E-12 2.503714E-11 -1.202094E-11 1.100000E+0 -5.054179E-12 2.816653E-11 -1.038952E-11 1.200000E+0 -3.391565E-12 3.118317E-11 -8.304191E-12 1.300000E+0 -1.729727E-12 3.408540E-11 -6.900147E-12 1.400000E+0 -2.945422E-13 3.721390E-11 -5.042300E-12 1.500000E+0 2.049472E-12 4.034251E-11 -3.409939E-12 1.600000E+0 3.484657E-12 4.324174E-11 -1.779354E-12 1.700000E+0 5.147327E-12 4.659784E-11 -1.489919E-13 1.800000E+0 7.037260E-12 4.949907E-11 1.482592E-12 1.900000E+0 8.700041E-12 5.239853E-11 4.022560E-12 2.000000E+0 1.058920E-11 5.575362E-11 4.972023E-12 2.100000E+0 1.225453E-11 5.842549E-11 6.830647E-12 2.200000E+0 1.391620E-11 6.201073E-11 8.234635E-12 2.300000E+0 1.512501E-11 6.468459E-11 1.009159E-11 2.400000E+0 1.769262E-11 6.826806E-11 1.195044E-11 2.500000E+0 1.981260E-11 7.142376E-11 1.380940E-11 2.600000E+0 2.147482E-11 7.510703E-11 1.521339E-11 2.700000E+0 2.268763E-11 7.780421E-11 1.661560E-11 2.800000E+0 2.445466E-11 8.048517E-11 1.847433E-11 2.900000E+0 2.602474E-11 8.407608E-11 1.987921E-11 3.000000E+0 2.816036E-11 1.041587E-10 2.178680E-11 3.100000E+0 2.936895E-11 1.285931E-10 2.250356E-11 3.200000E+0 3.242140E-11 1.326426E-10 -3.688494E-11 3.300000E+0 4.422795E-11 1.372571E-10 -3.184386E-11 | [POWER Clamp] -3.300000E+0 1.581499E-10 3.162586E-10 1.506182E-10 -3.200000E+0 1.552847E-10 3.067764E-10 1.469753E-10 -3.100000E+0 1.506151E-10 2.975593E-10 1.451865E-10 -3.000000E+0 1.478311E-10 2.894738E-10 1.415619E-10 -2.900000E+0 1.441238E-10 2.816063E-10 1.397589E-10 -2.800000E+0 1.413705E-10 2.730593E-10 1.361338E-10 -2.700000E+0 1.386256E-10 2.665050E-10 1.343334E-10 -2.600000E+0 1.359082E-10 2.583365E-10 1.307114E-10 -2.500000E+0 1.322875E-10 2.521374E-10 1.270997E-10 -2.400000E+0 1.286939E-10 2.451830E-10 1.252944E-10 -2.300000E+0 1.269385E-10 2.383658E-10 1.234879E-10 -2.200000E+0 1.233786E-10 2.335088E-10 1.189631E-10 -2.100000E+0 1.198250E-10 2.269349E-10 1.180664E-10 -2.000000E+0 1.181060E-10 2.213878E-10 1.153748E-10 -1.900000E+0 1.145861E-10 2.159277E-10 1.117608E-10 -1.800000E+0 1.110680E-10 2.105620E-10 1.090417E-10 -1.700000E+0 1.102909E-10 2.061824E-10 1.072440E-10 -1.600000E+0 1.058844E-10 1.991451E-10 1.036300E-10 -1.500000E+0 1.033031E-10 1.949090E-10 1.009242E-10 -1.400000E+0 1.007281E-10 1.907057E-10 1.000409E-10 -1.300000E+0 9.634604E-11 1.861156E-10 9.550627E-11 -1.200000E+0 9.469980E-11 1.801865E-10 9.372370E-11 -1.100000E+0 9.213785E-11 1.761309E-10 9.010437E-11 -1.000000E+0 8.866952E-11 1.711871E-10 8.830692E-11 -9.000000E-1 8.612733E-11 1.662726E-10 8.469203E-11 -8.000000E-1 8.359313E-11 1.618312E-10 8.198442E-11 -7.000000E-1 8.058687E-11 1.574174E-10 7.928214E-11 -6.000000E-1 7.800405E-11 1.524063E-10 7.697376E-11 -5.000000E-1 7.390910E-11 1.478877E-10 7.632050E-11 -4.000000E-1 6.957479E-11 1.417904E-10 2.971157E-10 -3.000000E-1 6.739897E-11 1.372582E-10 2.758889E-10 -2.000000E-1 6.413137E-11 1.326430E-10 2.454708E-10 -1.000000E-1 6.023604E-11 1.285931E-10 1.986631E-10 0.0 4.468470E-11 1.041585E-10 3.812506E-11 | [Ramp] dV/dt_r 1.585E+0/3.272E-10 1.288E+0/4.548E-10 1.863E+0/2.166E-10 dV/dt_f 1.694E+0/5.631E-10 1.377E+0/1.063E-9 1.945E+0/3.394E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.072230E+0 3.560857E+0 1.010101E-10 3.300093E+0 3.072392E+0 3.560898E+0 2.020202E-10 3.300065E+0 3.072374E+0 3.560863E+0 3.030303E-10 3.300015E+0 3.072299E+0 3.560847E+0 4.040404E-10 3.299966E+0 3.072224E+0 3.560831E+0 5.050505E-10 3.299918E+0 3.072152E+0 3.560815E+0 6.060606E-10 3.299922E+0 3.072143E+0 3.560812E+0 7.070707E-10 3.299951E+0 3.072180E+0 3.560809E+0 8.080808E-10 3.299928E+0 3.072179E+0 3.560779E+0 9.090909E-10 3.299881E+0 3.072105E+0 3.560762E+0 1.010101E-9 3.299837E+0 3.072031E+0 3.560746E+0 1.111111E-9 3.299768E+0 3.071957E+0 3.560729E+0 1.212121E-9 3.299676E+0 3.071882E+0 3.560712E+0 1.313131E-9 3.299584E+0 3.071801E+0 3.560691E+0 1.414141E-9 3.299492E+0 3.071662E+0 3.560620E+0 1.515152E-9 3.299372E+0 3.071457E+0 3.560396E+0 1.616162E-9 3.299039E+0 3.071096E+0 3.559870E+0 1.717172E-9 3.298330E+0 3.070616E+0 3.559038E+0 1.818182E-9 3.297418E+0 3.070136E+0 3.558775E+0 1.919192E-9 3.297436E+0 3.069573E+0 3.560608E+0 2.020202E-9 3.298087E+0 3.068692E+0 3.565003E+0 2.121212E-9 3.302473E+0 3.068129E+0 3.550660E+0 2.222222E-9 3.311231E+0 3.068608E+0 3.489625E+0 2.323232E-9 3.311463E+0 3.070368E+0 3.330146E+0 2.424242E-9 3.275413E+0 3.073023E+0 3.014171E+0 2.525253E-9 3.206357E+0 3.079301E+0 2.593706E+0 2.626263E-9 3.113957E+0 3.087531E+0 1.952235E+0 2.727273E-9 2.949716E+0 3.092771E+0 1.328184E+0 2.828283E-9 2.691162E+0 3.093127E+0 8.518880E-1 2.929293E-9 2.359812E+0 3.088933E+0 6.187602E-1 3.030303E-9 2.012028E+0 3.067038E+0 5.025596E-1 3.131313E-9 1.652144E+0 3.023735E+0 4.720972E-1 3.232323E-9 1.350965E+0 2.966873E+0 4.449261E-1 3.333333E-9 1.124844E+0 2.886271E+0 4.251268E-1 3.434343E-9 9.720273E-1 2.754938E+0 4.109366E-1 3.535354E-9 8.537752E-1 2.618694E+0 3.967464E-1 3.636364E-9 7.518817E-1 2.482449E+0 3.849652E-1 3.737374E-9 6.955571E-1 2.339248E+0 3.777931E-1 3.838384E-9 6.696044E-1 2.175880E+0 3.716650E-1 3.939394E-9 6.474030E-1 2.006709E+0 3.667190E-1 4.040404E-9 6.252017E-1 1.861871E+0 3.623768E-1 4.141414E-9 6.075326E-1 1.735301E+0 3.580345E-1 4.242424E-9 5.963853E-1 1.608732E+0 3.536923E-1 4.343434E-9 5.852380E-1 1.482162E+0 3.498257E-1 4.444444E-9 5.740907E-1 1.370161E+0 3.470765E-1 4.545455E-9 5.629435E-1 1.286576E+0 3.449467E-1 4.646465E-9 5.545226E-1 1.219799E+0 3.428169E-1 4.747475E-9 5.493022E-1 1.167703E+0 3.406871E-1 4.848485E-9 5.440819E-1 1.125885E+0 3.387802E-1 4.949495E-9 5.388616E-1 1.084067E+0 3.373421E-1 5.050505E-9 5.336412E-1 1.042249E+0 3.361407E-1 5.151515E-9 5.295218E-1 1.002474E+0 3.349393E-1 5.252525E-9 5.264601E-1 9.759111E-1 3.337380E-1 5.353535E-9 5.233985E-1 9.597323E-1 3.326805E-1 5.454545E-9 5.203368E-1 9.435534E-1 3.318970E-1 5.555556E-9 5.172751E-1 9.273746E-1 3.312385E-1 5.656566E-9 5.149848E-1 9.118175E-1 3.305799E-1 5.757576E-9 5.133005E-1 9.001659E-1 3.299213E-1 5.858586E-9 5.116163E-1 8.910922E-1 3.293368E-1 5.959596E-9 5.099320E-1 8.820184E-1 3.288813E-1 6.060606E-9 5.082478E-1 8.729447E-1 3.284782E-1 6.161616E-9 5.069096E-1 8.642868E-1 3.280751E-1 6.262626E-9 5.057928E-1 8.581771E-1 3.276719E-1 6.363636E-9 5.046760E-1 8.534662E-1 3.273259E-1 6.464646E-9 5.035592E-1 8.487554E-1 3.270712E-1 6.565657E-9 5.024424E-1 8.440446E-1 3.268491E-1 6.666667E-9 5.016614E-1 8.394915E-1 3.266271E-1 6.767677E-9 5.010534E-1 8.358849E-1 3.264050E-1 6.868687E-9 5.004454E-1 8.327043E-1 3.262085E-1 6.969697E-9 4.998374E-1 8.295237E-1 3.260501E-1 7.070707E-9 4.992295E-1 8.263431E-1 3.259032E-1 7.171717E-9 4.987389E-1 8.233145E-1 3.257564E-1 7.272727E-9 4.982963E-1 8.211799E-1 3.256096E-1 7.373737E-9 4.978537E-1 8.193688E-1 3.254888E-1 7.474747E-9 4.974110E-1 8.175578E-1 3.254040E-1 7.575758E-9 4.969684E-1 8.157468E-1 3.253285E-1 7.676768E-9 4.966898E-1 8.139971E-1 3.252529E-1 7.777778E-9 4.964629E-1 8.126027E-1 3.251774E-1 7.878788E-9 4.962360E-1 8.113086E-1 3.251092E-1 7.979798E-9 4.960091E-1 8.100145E-1 3.250507E-1 8.080808E-9 4.957822E-1 8.087205E-1 3.249942E-1 8.181818E-9 4.955905E-1 8.074948E-1 3.249377E-1 8.282828E-9 4.954070E-1 8.066593E-1 3.248811E-1 8.383838E-9 4.952236E-1 8.059059E-1 3.248374E-1 8.484848E-9 4.950401E-1 8.051525E-1 3.248092E-1 8.585859E-9 4.948567E-1 8.043991E-1 3.247834E-1 8.686869E-9 4.947590E-1 8.036718E-1 3.247577E-1 8.787879E-9 4.946754E-1 8.030917E-1 3.247319E-1 8.888889E-9 4.945917E-1 8.025330E-1 3.247081E-1 8.989899E-9 4.945080E-1 8.019742E-1 3.246866E-1 9.090909E-9 4.944244E-1 8.014155E-1 3.246653E-1 9.191919E-9 4.943448E-1 8.008898E-1 3.246441E-1 9.292929E-9 4.942657E-1 8.005478E-1 3.246228E-1 9.393939E-9 4.941866E-1 8.002216E-1 3.246077E-1 9.494949E-9 4.941075E-1 7.998953E-1 3.245993E-1 9.595960E-9 4.940283E-1 7.995690E-1 3.245913E-1 9.696970E-9 4.939970E-1 7.992513E-1 3.245833E-1 9.797980E-9 4.939676E-1 7.989807E-1 3.245753E-1 9.898990E-9 4.939383E-1 7.987116E-1 3.245626E-1 1.000000E-8 4.939089E-1 7.984424E-1 3.245451E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.608258E+0 2.106321E+0 3.084782E+0 1.010101E-10 2.608299E+0 2.106396E+0 3.084797E+0 2.020202E-10 2.608244E+0 2.106315E+0 3.084756E+0 3.030303E-10 2.608195E+0 2.106199E+0 3.084747E+0 4.040404E-10 2.608145E+0 2.106083E+0 3.084737E+0 5.050505E-10 2.608098E+0 2.105973E+0 3.084729E+0 6.060606E-10 2.608120E+0 2.105973E+0 3.084741E+0 7.070707E-10 2.608189E+0 2.106062E+0 3.084767E+0 8.080808E-10 2.608216E+0 2.106122E+0 3.084781E+0 9.090909E-10 2.608257E+0 2.106235E+0 3.084838E+0 1.010101E-9 2.608332E+0 2.106347E+0 3.084895E+0 1.111111E-9 2.608478E+0 2.106460E+0 3.084952E+0 1.212121E-9 2.608678E+0 2.106572E+0 3.085010E+0 1.313131E-9 2.608878E+0 2.106711E+0 3.085072E+0 1.414141E-9 2.609078E+0 2.107040E+0 3.085172E+0 1.515152E-9 2.609295E+0 2.107502E+0 3.085244E+0 1.616162E-9 2.609593E+0 2.108240E+0 3.085143E+0 1.717172E-9 2.609706E+0 2.109184E+0 3.084590E+0 1.818182E-9 2.608644E+0 2.110127E+0 3.083331E+0 1.919192E-9 2.604585E+0 2.111081E+0 3.080831E+0 2.020202E-9 2.599748E+0 2.111819E+0 3.069699E+0 2.121212E-9 2.587920E+0 2.110865E+0 3.003060E+0 2.222222E-9 2.557441E+0 2.106197E+0 2.773920E+0 2.323232E-9 2.484980E+0 2.097203E+0 2.258309E+0 2.424242E-9 2.283777E+0 2.084869E+0 1.569355E+0 2.525253E-9 1.939509E+0 2.055894E+0 8.113767E-1 2.626263E-9 1.490098E+0 2.001176E+0 2.721922E-1 2.727273E-9 9.952609E-1 1.909109E+0 9.552445E-2 2.828283E-9 5.672355E-1 1.774149E+0 3.156929E-2 2.929293E-9 2.522588E-1 1.621445E+0 1.911726E-2 3.030303E-9 1.127216E-1 1.410629E+0 1.155564E-2 3.131313E-9 5.744976E-2 1.161407E+0 8.581490E-3 3.232323E-9 3.241156E-2 9.028643E-1 6.430566E-3 3.333333E-9 2.240083E-2 6.518251E-1 5.068369E-3 3.434343E-9 1.686970E-2 4.355456E-1 4.192025E-3 3.535354E-9 1.205966E-2 2.765436E-1 3.503961E-3 3.636364E-9 8.658486E-3 1.761570E-1 2.815897E-3 3.737374E-9 7.508930E-3 1.168738E-1 2.225478E-3 3.838384E-9 6.359373E-3 6.657357E-2 1.901604E-3 3.939394E-9 5.209817E-3 3.930537E-2 1.741353E-3 4.040404E-9 4.073335E-3 3.011051E-2 1.581101E-3 4.141414E-9 3.171775E-3 2.421156E-2 1.420849E-3 4.242424E-9 2.672483E-3 2.061074E-2 1.272104E-3 4.343434E-9 2.352195E-3 1.719048E-2 1.151030E-3 4.444444E-9 2.123413E-3 1.377023E-2 1.045572E-3 4.545455E-9 1.924437E-3 1.034997E-2 9.401144E-4 4.646465E-9 1.725461E-3 8.069334E-3 8.346567E-4 4.747475E-9 1.526486E-3 7.225189E-3 7.411801E-4 4.848485E-9 1.354590E-3 6.492319E-3 6.734499E-4 4.949495E-9 1.233875E-3 5.759449E-3 6.189755E-4 5.050505E-9 1.135897E-3 5.026578E-3 5.645010E-4 5.151515E-9 1.037918E-3 4.364927E-3 5.100265E-4 5.252525E-9 9.399397E-4 3.777856E-3 4.602597E-4 5.353535E-9 8.518536E-4 3.196465E-3 4.196367E-4 5.454545E-9 7.805046E-4 2.615074E-3 3.832687E-4 5.555556E-9 7.159401E-4 2.033682E-3 3.469007E-4 5.656566E-9 6.513757E-4 1.728153E-3 3.105326E-4 5.757576E-9 5.868112E-4 1.663167E-3 2.791013E-4 5.858586E-9 5.319881E-4 1.616131E-3 2.564173E-4 5.959596E-9 4.920493E-4 1.569096E-3 2.373709E-4 6.060606E-9 4.575519E-4 1.522061E-3 2.183245E-4 6.161616E-9 4.230546E-4 1.400440E-3 1.992781E-4 6.262626E-9 3.885572E-4 1.224709E-3 1.817745E-4 6.363636E-9 3.571691E-4 1.045039E-3 1.667840E-4 6.464646E-9 3.301029E-4 8.653703E-4 1.527143E-4 6.565657E-9 3.044407E-4 6.857012E-4 1.386445E-4 6.666667E-9 2.787785E-4 6.219461E-4 1.245748E-4 6.767677E-9 2.531163E-4 6.278765E-4 1.132247E-4 6.868687E-9 2.320586E-4 6.387185E-4 1.059744E-4 6.969697E-9 2.168598E-4 6.495605E-4 1.000230E-4 7.070707E-9 2.033196E-4 6.604024E-4 9.407167E-5 7.171717E-9 1.897795E-4 6.119309E-4 8.812030E-5 7.272727E-9 1.762394E-4 5.341353E-4 8.160918E-5 7.373737E-9 1.642550E-4 4.543574E-4 7.431283E-5 7.474747E-9 1.540923E-4 3.745795E-4 6.680656E-5 7.575758E-9 1.443675E-4 2.948015E-4 5.930030E-5 7.676768E-9 1.346426E-4 2.798571E-4 5.179404E-5 7.777778E-9 1.249178E-4 2.909529E-4 4.696204E-5 7.878788E-9 1.170805E-4 3.037116E-4 4.563785E-5 7.979798E-9 1.112863E-4 3.164702E-4 4.507773E-5 8.080808E-9 1.058936E-4 3.292289E-4 4.451761E-5 8.181818E-9 1.005009E-4 3.032838E-4 4.395749E-5 8.282828E-9 9.510828E-5 2.649397E-4 4.184892E-5 8.383838E-9 8.974330E-5 2.258667E-4 3.783310E-5 8.484848E-9 8.440613E-5 1.867938E-4 3.349626E-5 8.585859E-9 7.907317E-5 1.477208E-4 2.915943E-5 8.686869E-9 7.374020E-5 1.466067E-4 2.482259E-5 8.787879E-9 6.840724E-5 1.549262E-4 2.272391E-5 8.888889E-9 6.473298E-5 1.637319E-4 2.322356E-5 8.989899E-9 6.261052E-5 1.725377E-4 2.403192E-5 9.090909E-9 6.065190E-5 1.813435E-4 2.484027E-5 9.191919E-9 5.869328E-5 1.660285E-4 2.564863E-5 9.292929E-9 5.673466E-5 1.462614E-4 2.463390E-5 9.393939E-9 5.445847E-5 1.263146E-4 2.161774E-5 9.494949E-9 5.190473E-5 1.063678E-4 1.846287E-5 9.595960E-9 4.933480E-5 8.642094E-5 1.530799E-5 9.696970E-9 4.676486E-5 9.124187E-5 1.215312E-5 9.797980E-9 4.419493E-5 9.921561E-5 1.221870E-5 9.898990E-9 4.301370E-5 1.072549E-4 1.563753E-5 1.000000E-8 4.296938E-5 1.152943E-4 1.912276E-5 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.610835E-5 -4.257504E-5 -7.765504E-6 2.020202E-10 -2.120446E-6 -2.776388E-5 5.970521E-6 3.030303E-10 3.684971E-6 -8.328589E-6 6.504106E-6 4.040404E-10 9.490389E-6 1.110670E-5 5.350011E-6 5.050505E-10 1.487933E-5 2.959404E-5 3.787964E-6 6.060606E-10 1.201429E-5 2.926672E-5 2.225917E-6 7.070707E-10 4.364602E-6 1.751871E-5 1.326811E-6 8.080808E-10 6.821087E-6 2.310960E-5 1.044097E-5 9.090909E-10 4.053970E-5 4.951573E-5 3.493161E-5 1.010101E-9 7.425831E-5 7.592186E-5 7.500877E-5 1.111111E-9 1.079769E-4 1.023280E-4 1.177820E-4 1.212121E-9 1.416955E-4 1.287341E-4 1.605553E-4 1.313131E-9 1.815796E-4 1.681367E-4 2.033286E-4 1.414141E-9 2.624878E-4 2.941751E-4 2.461018E-4 1.515152E-9 3.484030E-4 4.269219E-4 3.072788E-4 1.616162E-9 4.878008E-4 6.190373E-4 3.537239E-4 1.717172E-9 7.319777E-4 8.611009E-4 -6.680384E-4 1.818182E-9 9.597607E-4 1.127005E-3 -4.472895E-3 1.919192E-9 1.351675E-4 1.470093E-3 -1.190262E-2 2.020202E-9 -4.341129E-3 1.554493E-3 -1.867402E-2 2.121212E-9 -1.339710E-2 7.449363E-4 2.680503E-2 2.222222E-9 -2.446470E-2 -2.228719E-3 3.083473E-1 2.323232E-9 -1.745436E-2 -8.341808E-3 1.016573E+0 2.424242E-9 7.564607E-2 -1.750015E-2 1.937726E+0 2.525253E-9 3.150868E-1 -2.884337E-2 2.675698E+0 2.626263E-9 7.837317E-1 -3.882665E-2 2.943182E+0 2.727273E-9 1.278423E+0 -2.992864E-2 3.027683E+0 2.828283E-9 1.769805E+0 1.352369E-2 3.052687E+0 2.929293E-9 2.216495E+0 9.345432E-2 3.067436E+0 3.030303E-9 2.472551E+0 2.854582E-1 3.078486E+0 3.131313E-9 2.530914E+0 5.706583E-1 3.080650E+0 3.232323E-9 2.563162E+0 8.794684E-1 3.082013E+0 3.333333E-9 2.576892E+0 1.188852E+0 3.082888E+0 3.434343E-9 2.586299E+0 1.478386E+0 3.083762E+0 3.535354E-9 2.593930E+0 1.695885E+0 3.084474E+0 3.636364E-9 2.599317E+0 1.826146E+0 3.084718E+0 3.737374E-9 2.601781E+0 1.911936E+0 3.084679E+0 3.838384E-9 2.603386E+0 1.980817E+0 3.084664E+0 3.939394E-9 2.604451E+0 2.014801E+0 3.084662E+0 4.040404E-9 2.605361E+0 2.034998E+0 3.084659E+0 4.141414E-9 2.606272E+0 2.050212E+0 3.084656E+0 4.242424E-9 2.607182E+0 2.063337E+0 3.084653E+0 4.343434E-9 2.607810E+0 2.075962E+0 3.084655E+0 4.444444E-9 2.607960E+0 2.084339E+0 3.084663E+0 4.545455E-9 2.607977E+0 2.088153E+0 3.084672E+0 4.646465E-9 2.607993E+0 2.091967E+0 3.084680E+0 4.747475E-9 2.608009E+0 2.095781E+0 3.084688E+0 4.848485E-9 2.608027E+0 2.099426E+0 3.084695E+0 4.949495E-9 2.608047E+0 2.101678E+0 3.084700E+0 5.050505E-9 2.608067E+0 2.102556E+0 3.084704E+0 5.151515E-9 2.608087E+0 2.103213E+0 3.084709E+0 5.252525E-9 2.608108E+0 2.103710E+0 3.084713E+0 5.353535E-9 2.608120E+0 2.104155E+0 3.084717E+0 5.454545E-9 2.608123E+0 2.104600E+0 3.084719E+0 5.555556E-9 2.608123E+0 2.105045E+0 3.084721E+0 5.656566E-9 2.608124E+0 2.105370E+0 3.084723E+0 5.757576E-9 2.608124E+0 2.105530E+0 3.084726E+0 5.858586E-9 2.608128E+0 2.105634E+0 3.084728E+0 5.959596E-9 2.608135E+0 2.105739E+0 3.084731E+0 6.060606E-9 2.608144E+0 2.105843E+0 3.084733E+0 6.161616E-9 2.608152E+0 2.105920E+0 3.084736E+0 6.262626E-9 2.608160E+0 2.105963E+0 3.084739E+0 6.363636E-9 2.608164E+0 2.105996E+0 3.084741E+0 6.464646E-9 2.608163E+0 2.106028E+0 3.084742E+0 6.565657E-9 2.608161E+0 2.106061E+0 3.084743E+0 6.666667E-9 2.608159E+0 2.106085E+0 3.084744E+0 6.767677E-9 2.608157E+0 2.106099E+0 3.084745E+0 6.868687E-9 2.608159E+0 2.106110E+0 3.084747E+0 6.969697E-9 2.608164E+0 2.106122E+0 3.084749E+0 7.070707E-9 2.608170E+0 2.106133E+0 3.084751E+0 7.171717E-9 2.608175E+0 2.106143E+0 3.084752E+0 7.272727E-9 2.608181E+0 2.106150E+0 3.084754E+0 7.373737E-9 2.608183E+0 2.106156E+0 3.084755E+0 7.474747E-9 2.608182E+0 2.106163E+0 3.084756E+0 7.575758E-9 2.608181E+0 2.106170E+0 3.084756E+0 7.676768E-9 2.608180E+0 2.106175E+0 3.084757E+0 7.777778E-9 2.608178E+0 2.106178E+0 3.084757E+0 7.878788E-9 2.608180E+0 2.106181E+0 3.084758E+0 7.979798E-9 2.608185E+0 2.106185E+0 3.084759E+0 8.080808E-9 2.608189E+0 2.106188E+0 3.084761E+0 8.181818E-9 2.608194E+0 2.106190E+0 3.084762E+0 8.282828E-9 2.608199E+0 2.106191E+0 3.084763E+0 8.383838E-9 2.608200E+0 2.106192E+0 3.084763E+0 8.484848E-9 2.608198E+0 2.106192E+0 3.084763E+0 8.585859E-9 2.608197E+0 2.106193E+0 3.084764E+0 8.686869E-9 2.608196E+0 2.106195E+0 3.084764E+0 8.787879E-9 2.608194E+0 2.106198E+0 3.084764E+0 8.888889E-9 2.608196E+0 2.106200E+0 3.084765E+0 8.989899E-9 2.608200E+0 2.106203E+0 3.084766E+0 9.090909E-9 2.608203E+0 2.106206E+0 3.084766E+0 9.191919E-9 2.608207E+0 2.106208E+0 3.084767E+0 9.292929E-9 2.608211E+0 2.106209E+0 3.084768E+0 9.393939E-9 2.608211E+0 2.106209E+0 3.084768E+0 9.494949E-9 2.608210E+0 2.106210E+0 3.084768E+0 9.595960E-9 2.608209E+0 2.106211E+0 3.084768E+0 9.696970E-9 2.608208E+0 2.106213E+0 3.084768E+0 9.797980E-9 2.608206E+0 2.106215E+0 3.084768E+0 9.898990E-9 2.608207E+0 2.106217E+0 3.084767E+0 1.000000E-8 2.608210E+0 2.106219E+0 3.084766E+0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 4.934768E-1 7.957403E-1 3.244727E-1 1.010101E-10 4.934562E-1 7.956549E-1 3.244637E-1 2.020202E-10 4.934734E-1 7.956614E-1 3.244800E-1 3.030303E-10 4.934818E-1 7.957075E-1 3.244817E-1 4.040404E-10 4.934901E-1 7.957536E-1 3.244805E-1 5.050505E-10 4.934979E-1 7.957976E-1 3.244781E-1 6.060606E-10 4.934941E-1 7.958012E-1 3.244757E-1 7.070707E-10 4.934830E-1 7.957746E-1 3.244741E-1 8.080808E-10 4.934822E-1 7.957683E-1 3.244835E-1 9.090909E-10 4.935004E-1 7.957766E-1 3.245081E-1 1.010101E-9 4.935187E-1 7.957848E-1 3.245424E-1 1.111111E-9 4.935369E-1 7.957931E-1 3.245530E-1 1.212121E-9 4.935551E-1 7.958014E-1 3.245636E-1 1.313131E-9 4.935733E-1 7.958190E-1 3.245741E-1 1.414141E-9 4.935870E-1 7.958884E-1 3.245847E-1 1.515152E-9 4.935713E-1 7.959001E-1 3.246068E-1 1.616162E-9 4.935774E-1 7.959802E-1 3.248008E-1 1.717172E-9 4.936417E-1 7.961357E-1 3.254272E-1 1.818182E-9 4.937675E-1 7.962912E-1 3.255161E-1 1.919192E-9 4.941428E-1 7.964467E-1 3.280706E-1 2.020202E-9 4.962972E-1 7.970712E-1 3.503273E-1 2.121212E-9 5.057161E-1 8.006687E-1 4.831303E-1 2.222222E-9 5.361614E-1 8.102946E-1 1.007701E+0 2.323232E-9 6.570862E-1 8.354536E-1 2.040534E+0 2.424242E-9 1.004323E+0 8.900524E-1 2.965050E+0 2.525253E-9 1.473081E+0 9.631253E-1 3.374326E+0 2.626263E-9 2.041268E+0 1.122523E+0 3.504525E+0 2.727273E-9 2.609456E+0 1.395805E+0 3.533788E+0 2.828283E-9 3.071942E+0 1.756932E+0 3.547912E+0 2.929293E-9 3.223796E+0 2.163657E+0 3.553325E+0 3.030303E-9 3.266800E+0 2.544832E+0 3.557060E+0 3.131313E-9 3.276829E+0 2.822625E+0 3.558685E+0 3.232323E-9 3.284182E+0 2.961607E+0 3.559486E+0 3.333333E-9 3.289761E+0 3.006700E+0 3.559906E+0 3.434343E-9 3.294541E+0 3.034599E+0 3.560326E+0 3.535354E-9 3.296928E+0 3.047526E+0 3.560671E+0 3.636364E-9 3.297696E+0 3.051474E+0 3.560798E+0 3.737374E-9 3.298242E+0 3.055705E+0 3.560785E+0 3.838384E-9 3.298580E+0 3.059717E+0 3.560775E+0 3.939394E-9 3.298918E+0 3.063223E+0 3.560772E+0 4.040404E-9 3.299256E+0 3.065422E+0 3.560769E+0 4.141414E-9 3.299594E+0 3.066844E+0 3.560767E+0 4.242424E-9 3.299796E+0 3.068266E+0 3.560764E+0 4.343434E-9 3.299810E+0 3.069688E+0 3.560766E+0 4.444444E-9 3.299824E+0 3.070821E+0 3.560772E+0 4.545455E-9 3.299837E+0 3.071289E+0 3.560779E+0 4.646465E-9 3.299851E+0 3.071396E+0 3.560785E+0 4.747475E-9 3.299863E+0 3.071504E+0 3.560792E+0 4.848485E-9 3.299872E+0 3.071611E+0 3.560797E+0 4.949495E-9 3.299881E+0 3.071715E+0 3.560799E+0 5.050505E-9 3.299890E+0 3.071815E+0 3.560801E+0 5.151515E-9 3.299900E+0 3.071912E+0 3.560803E+0 5.252525E-9 3.299906E+0 3.072009E+0 3.560806E+0 5.353535E-9 3.299909E+0 3.072106E+0 3.560808E+0 5.454545E-9 3.299912E+0 3.072167E+0 3.560811E+0 5.555556E-9 3.299916E+0 3.072162E+0 3.560813E+0 5.656566E-9 3.299919E+0 3.072127E+0 3.560816E+0 5.757576E-9 3.299922E+0 3.072093E+0 3.560818E+0 5.858586E-9 3.299925E+0 3.072058E+0 3.560820E+0 5.959596E-9 3.299927E+0 3.072045E+0 3.560821E+0 6.060606E-9 3.299930E+0 3.072068E+0 3.560823E+0 6.161616E-9 3.299933E+0 3.072106E+0 3.560824E+0 6.262626E-9 3.299935E+0 3.072143E+0 3.560825E+0 6.363636E-9 3.299936E+0 3.072181E+0 3.560827E+0 6.464646E-9 3.299938E+0 3.072200E+0 3.560828E+0 6.565657E-9 3.299939E+0 3.072188E+0 3.560830E+0 6.666667E-9 3.299940E+0 3.072165E+0 3.560831E+0 6.767677E-9 3.299942E+0 3.072143E+0 3.560833E+0 6.868687E-9 3.299944E+0 3.072121E+0 3.560834E+0 6.969697E-9 3.299946E+0 3.072113E+0 3.560835E+0 7.070707E-9 3.299948E+0 3.072127E+0 3.560835E+0 7.171717E-9 3.299950E+0 3.072148E+0 3.560836E+0 7.272727E-9 3.299951E+0 3.072168E+0 3.560836E+0 7.373737E-9 3.299952E+0 3.072188E+0 3.560837E+0 7.474747E-9 3.299953E+0 3.072197E+0 3.560838E+0 7.575758E-9 3.299954E+0 3.072188E+0 3.560839E+0 7.676768E-9 3.299955E+0 3.072176E+0 3.560841E+0 7.777778E-9 3.299956E+0 3.072163E+0 3.560842E+0 7.878788E-9 3.299958E+0 3.072150E+0 3.560842E+0 7.979798E-9 3.299959E+0 3.072148E+0 3.560842E+0 8.080808E-9 3.299960E+0 3.072158E+0 3.560842E+0 8.181818E-9 3.299962E+0 3.072171E+0 3.560843E+0 8.282828E-9 3.299962E+0 3.072184E+0 3.560843E+0 8.383838E-9 3.299963E+0 3.072197E+0 3.560844E+0 8.484848E-9 3.299964E+0 3.072201E+0 3.560844E+0 8.585859E-9 3.299965E+0 3.072193E+0 3.560845E+0 8.686869E-9 3.299965E+0 3.072183E+0 3.560846E+0 8.787879E-9 3.299966E+0 3.072173E+0 3.560847E+0 8.888889E-9 3.299967E+0 3.072163E+0 3.560847E+0 8.989899E-9 3.299968E+0 3.072162E+0 3.560847E+0 9.090909E-9 3.299969E+0 3.072172E+0 3.560847E+0 9.191919E-9 3.299970E+0 3.072182E+0 3.560847E+0 9.292929E-9 3.299971E+0 3.072193E+0 3.560847E+0 9.393939E-9 3.299971E+0 3.072203E+0 3.560847E+0 9.494949E-9 3.299972E+0 3.072206E+0 3.560848E+0 9.595960E-9 3.299972E+0 3.072199E+0 3.560849E+0 9.696970E-9 3.299973E+0 3.072191E+0 3.560849E+0 9.797980E-9 3.299973E+0 3.072184E+0 3.560850E+0 9.898990E-9 3.299973E+0 3.072177E+0 3.560848E+0 1.000000E-8 3.299973E+0 3.072170E+0 3.560846E+0 | [Model] cntrl Model_type Input Polarity Non-Inverting Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904304E-1 -2.000000E+0 -9.492907E-1 -9.977011E-1 -9.033893E-1 -1.900000E+0 -8.626322E-1 -9.109653E-1 -8.165143E-1 -1.800000E+0 -7.762024E-1 -8.244737E-1 -7.298421E-1 -1.700000E+0 -6.900523E-1 -7.382774E-1 -6.434230E-1 -1.600000E+0 -6.042520E-1 -6.524453E-1 -5.573277E-1 -1.500000E+0 -5.189018E-1 -5.670732E-1 -4.716646E-1 -1.400000E+0 -4.341580E-1 -4.822993E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983428E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155362E-1 -2.196263E-1 -1.100000E+0 -1.870491E-1 -2.344932E-1 -1.394935E-1 -1.000000E+0 -1.104662E-1 -1.564365E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430193E-2 -1.590338E-2 -8.000000E-1 -6.751899E-3 -2.687543E-2 -8.150196E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644200E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627551E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320938E-9 -2.796455E-8 -1.169837E-9 -1.000000E-1 -1.580317E-10 -1.120751E-9 -1.364148E-11 0.0 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.031375E-12 8.743839E-12 -3.027800E-12 2.000000E-1 -1.316391E-12 1.170686E-11 -2.466804E-12 3.000000E-1 -6.514789E-13 1.305112E-11 -1.935341E-12 4.000000E-1 -5.240253E-14 1.412448E-11 -1.346923E-12 5.000000E-1 6.008527E-13 1.520428E-11 -7.582823E-13 6.000000E-1 1.252776E-12 1.631895E-11 -2.842171E-13 7.000000E-1 1.790568E-12 1.736966E-11 4.183320E-13 8.000000E-1 2.440714E-12 1.841327E-11 8.921752E-13 9.000000E-1 3.092637E-12 1.934142E-11 1.480149E-12 1.000000E+0 3.742784E-12 2.037925E-11 2.068568E-12 1.100000E+0 4.507506E-12 2.141576E-11 2.543743E-12 1.200000E+0 5.043965E-12 2.267875E-11 3.017142E-12 1.300000E+0 5.808687E-12 2.348877E-11 3.720579E-12 1.400000E+0 6.117773E-12 2.452438E-11 4.421352E-12 1.500000E+0 7.108092E-12 2.555911E-11 4.897416E-12 1.600000E+0 7.417178E-12 2.659295E-11 5.370815E-12 1.700000E+0 7.954526E-12 2.762857E-11 5.844214E-12 1.800000E+0 8.718359E-12 2.866507E-11 6.547651E-12 1.900000E+0 9.255707E-12 2.969802E-11 7.703171E-12 2.000000E+0 1.001865E-11 3.073275E-11 7.723599E-12 2.100000E+0 1.078604E-11 3.176659E-11 8.650858E-12 2.200000E+0 1.154810E-11 3.303136E-11 8.672174E-12 2.300000E+0 1.140421E-11 3.383960E-11 9.597656E-12 2.400000E+0 1.261924E-11 3.555201E-11 9.618972E-12 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.415046E-11 3.717382E-11 1.102407E-11 2.700000E+0 1.445954E-11 3.798384E-11 1.149658E-11 2.800000E+0 1.477041E-11 3.925571E-11 1.242562E-11 2.900000E+0 1.553424E-11 4.007106E-11 1.244516E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.660716E-11 4.262191E-11 1.339373E-11 3.200000E+0 1.737632E-11 4.344258E-11 1.432632E-11 3.300000E+0 1.814193E-11 4.473222E-11 1.479705E-11 | [POWER Clamp] -3.300000E+0 4.090950E-11 9.213252E-11 3.559464E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.420197E-11 -3.100000E+0 3.895551E-11 8.699530E-11 3.463185E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.324630E-11 -2.900000E+0 3.709388E-11 8.154544E-11 3.366907E-11 -2.800000E+0 3.663914E-11 7.857537E-11 3.228706E-11 -2.700000E+0 3.709744E-11 7.663914E-11 3.270628E-11 -2.600000E+0 3.575451E-11 7.482015E-11 3.041478E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.085177E-11 -2.400000E+0 3.310419E-11 7.056400E-11 3.036860E-11 -2.300000E+0 3.362288E-11 6.813039E-11 2.988898E-11 -2.200000E+0 3.322853E-11 6.760104E-11 2.849987E-11 -2.100000E+0 3.192824E-11 6.531664E-11 2.892975E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846790E-11 -1.900000E+0 3.119283E-11 6.276934E-11 2.707168E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.659917E-11 -1.700000E+0 2.957279E-11 6.043877E-11 2.702194E-11 -1.600000E+0 2.921752E-11 5.844924E-11 2.564704E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.517098E-11 -1.400000E+0 2.762590E-11 5.728040E-11 2.560441E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.421174E-11 -1.200000E+0 2.605915E-11 5.442757E-11 2.283684E-11 -1.100000E+0 2.572520E-11 5.350031E-11 2.235723E-11 -1.000000E+0 2.449241E-11 5.212186E-11 2.370371E-11 -9.000000E-1 2.416556E-11 5.076828E-11 2.140155E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -7.000000E-1 2.262013E-11 4.901679E-11 2.046363E-11 -6.000000E-1 2.229861E-11 4.770762E-11 2.089706E-11 -5.000000E-1 2.107647E-11 4.686029E-11 1.950795E-11 -4.000000E-1 2.076028E-11 4.510703E-11 1.903189E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.855227E-11 -2.000000E-1 1.967848E-11 4.344258E-11 1.899103E-11 -1.000000E-1 1.845457E-11 4.262191E-11 1.760725E-11 0.0 1.814549E-11 4.134293E-11 1.667821E-11 | [End]