|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX162374MTD | Low Voltage 16-Bit D-Type Flip-Flop | with 5V Tolerant Inputs and Outputs | and 26 Ohm Series Resistor | TSSOP-48 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx162374mtd_300.ibs | [File Rev] 3.3 | [Date] 01-Nov-00 1:00:58 PM | [Source] SPICE to IBIS Simulation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2000 Fairchild Semiconductor Corp | [Component] 74LCX162374MTD Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp | [Package] R_pkg 120m 100m 140m L_pkg 1.76n 1.37n 3.57n C_pkg 0.12p 0.1p 0.25p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe1 cntrl 140m 3.57n 0.2p 2 o0 data_o 130m 3.34n 0.15p 3 o1 data_o 130m 3.06n 0.15p 4 gnd GND 130m 2.62n 0.12p 5 o2 data_o 120m 2.23n 0.1p 6 o3 data_o 120m 1.76n 0.1p 7 vcc POWER 110m 1.65n 0.1p 8 o4 data_o 100m 1.59n 0.1p 9 o5 data_o 100m 1.54n 0.1p 10 gnd GND 100m 1.49n 0.1p 11 o6 data_o 100m 1.44n 0.1p 12 o7 data_o 100m 1.37n 0.1p 13 o8 data_o 100m 1.37n 0.1p 14 o9 data_o 100m 1.44n 0.1p 15 gnd GND 100m 1.49n 0.1p 16 o10 data_o 100m 1.54n 0.1p 17 o11 data_o 100m 1.59n 0.1p 18 vcc POWER 110m 1.65n 0.1p 19 o12 data_o 120m 1.76n 0.1p 20 o13 data_o 120m 2.23n 0.1p 21 gnd GND 130m 2.62n 0.12p 22 o14 data_o 130m 3.06n 0.15p 23 o15 data_o 130m 3.34n 0.15p 24 oe4 cntrl 140m 3.57n 0.2p 25 oe3 cntrl 140m 3.57n 0.2p 26 i15 data_i 130m 3.34n 0.25p 27 i14 data_i 130m 3.06n 0.15p 28 gnd GND 130m 2.62n 0.12p 29 i13 data_i 120m 2.23n 0.1p 30 i12 data_i 120m 1.76n 0.1p 31 vcc POWER 110m 1.65n 0.1p 32 i11 data_i 100m 1.59n 0.1p 33 i10 data_i 100m 1.54n 0.1p 34 gnd GND 100m 1.49n 0.1p 35 i9 data_i 100m 1.44n 0.1p 36 i8 data_i 100m 1.37n 0.1p 37 i7 data_i 100m 1.37n 0.1p 38 i6 data_i 100m 1.44n 0.1p 39 gnd GND 100m 1.49n 0.1p 40 i5 data_i 100m 1.59n 0.1p 41 i4 data_i 100m 1.59n 0.1p 42 vcc POWER 110m 1.65n 0.1p 43 i3 data_i 120m 1.76n 0.1p 44 i2 data_i 120m 2.23n 0.1p 45 gnd GND 130m 2.62n 0.12p 46 i1 data_i 130m 3.06n 0.15p 47 i0 data_i 130m 3.34n 0.25p 48 oe2 cntrl 140m 3.57n 0.2p | [Model] data_i Model_type Input Polarity Non-Inverting Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.047146E+0 -1.997554E+0 -2.110881E+0 -3.200000E+0 -1.960381E+0 -1.910866E+0 -2.023393E+0 -3.100000E+0 -1.873659E+0 -1.824213E+0 -1.935956E+0 -3.000000E+0 -1.786986E+0 -1.737600E+0 -1.848575E+0 -2.900000E+0 -1.700366E+0 -1.651031E+0 -1.761254E+0 -2.800000E+0 -1.613804E+0 -1.564509E+0 -1.674001E+0 -2.700000E+0 -1.527307E+0 -1.478042E+0 -1.586822E+0 -2.600000E+0 -1.440882E+0 -1.391634E+0 -1.499725E+0 -2.500000E+0 -1.354538E+0 -1.305294E+0 -1.412720E+0 -2.400000E+0 -1.268285E+0 -1.219031E+0 -1.325818E+0 -2.300000E+0 -1.182136E+0 -1.132856E+0 -1.239033E+0 -2.200000E+0 -1.096107E+0 -1.046782E+0 -1.152382E+0 -2.100000E+0 -1.010216E+0 -9.608276E-1 -1.065886E+0 -2.000000E+0 -9.244875E-1 -8.750132E-1 -9.795679E-1 -1.900000E+0 -8.389523E-1 -7.893677E-1 -8.934616E-1 -1.800000E+0 -7.536506E-1 -7.039290E-1 -8.076079E-1 -1.700000E+0 -6.686366E-1 -6.187490E-1 -7.220622E-1 -1.600000E+0 -5.839852E-1 -5.339017E-1 -6.368970E-1 -1.500000E+0 -4.998045E-1 -4.494975E-1 -5.522167E-1 -1.400000E+0 -4.162648E-1 -3.657207E-1 -4.681727E-1 -1.300000E+0 -3.336237E-1 -2.828652E-1 -3.849984E-1 -1.200000E+0 -2.523539E-1 -2.015279E-1 -3.030780E-1 -1.100000E+0 -1.733934E-1 -1.230940E-1 -2.231064E-1 -1.000000E+0 -9.899779E-2 -5.193745E-2 -1.465134E-1 -9.000000E-1 -3.626584E-2 -7.471108E-3 -7.682881E-2 -8.000000E-1 -6.074745E-3 -1.713777E-3 -2.449939E-2 -7.000000E-1 -1.996028E-3 -4.333591E-4 -5.546938E-3 -6.000000E-1 -6.396878E-4 -3.411866E-5 -2.363924E-3 -5.000000E-1 -8.117387E-5 -1.141434E-6 -9.127221E-4 -4.000000E-1 -5.037380E-6 -2.078242E-8 -1.747997E-4 -3.000000E-1 -1.920368E-7 -2.934404E-10 -1.700897E-5 -2.000000E-1 -5.206047E-9 -2.989475E-11 -1.074491E-6 -1.000000E-1 -1.281166E-10 -2.571782E-11 -4.533662E-8 0.0 -2.640478E-11 -2.400000E-11 -4.890389E-11 1.000000E-1 -2.304085E-11 -2.229300E-11 1.639464E-9 2.000000E-1 -2.111478E-11 -2.059808E-11 1.877107E-9 3.000000E-1 -1.930922E-11 -1.893197E-11 1.980041E-9 4.000000E-1 -1.754086E-11 -1.720824E-11 2.058562E-9 5.000000E-1 -1.577538E-11 -1.542810E-11 2.129701E-9 6.000000E-1 -1.401057E-11 -1.387601E-11 2.198066E-9 7.000000E-1 -1.236078E-11 -1.209566E-11 2.264718E-9 8.000000E-1 -1.048406E-11 -1.042855E-11 2.330569E-9 9.000000E-1 -8.720136E-12 -8.761880E-12 2.395983E-9 1.000000E+0 -6.957990E-12 -6.981971E-12 2.461151E-9 1.100000E+0 -5.080381E-12 -5.429435E-12 2.526002E-9 1.200000E+0 -3.317346E-12 -3.650413E-12 2.590904E-9 1.300000E+0 -1.555200E-12 -1.869616E-12 2.655306E-9 1.400000E+0 -2.469136E-13 -8.970602E-14 2.720129E-9 1.500000E+0 1.969980E-12 1.464606E-12 2.784475E-9 1.600000E+0 3.733014E-12 3.244516E-12 2.849258E-9 1.700000E+0 5.268674E-12 4.797052E-12 2.913349E-9 1.800000E+0 7.031709E-12 6.577849E-12 2.977893E-9 1.900000E+0 8.794743E-12 8.584244E-12 3.042669E-9 2.000000E+0 1.078426E-11 1.013767E-11 3.107005E-9 2.100000E+0 1.254996E-11 1.214495E-11 3.171596E-9 2.200000E+0 1.408473E-11 1.324274E-11 3.236220E-9 2.300000E+0 1.562128E-11 1.661427E-11 3.300897E-9 2.400000E+0 1.806200E-11 1.861977E-11 3.365871E-9 2.500000E+0 2.005507E-11 2.154010E-11 3.430483E-9 2.600000E+0 2.158984E-11 2.218137E-11 3.496115E-9 2.700000E+0 2.312639E-11 2.418865E-11 3.560977E-9 2.800000E+0 2.466472E-11 2.574119E-11 3.626926E-9 2.900000E+0 2.665246E-11 2.729372E-11 3.693989E-9 3.000000E+0 2.818901E-11 3.567102E-11 3.760398E-9 3.100000E+0 2.972556E-11 4.631850E-11 3.828021E-9 3.200000E+0 3.262990E-11 4.923528E-11 3.895549E-9 3.300000E+0 4.417089E-11 5.169731E-11 3.942141E-9 | [POWER Clamp] -3.300000E+0 1.533280E-10 1.387512E-10 1.226580E-8 -3.200000E+0 1.515765E-10 1.353833E-10 1.167510E-8 -3.100000E+0 1.480167E-10 1.338343E-10 1.112255E-8 -3.000000E+0 1.444960E-10 1.304592E-10 1.060801E-8 -2.900000E+0 1.409717E-10 1.279901E-10 1.012772E-8 -2.800000E+0 1.383782E-10 1.246185E-10 9.681624E-9 -2.700000E+0 1.357954E-10 1.230696E-10 9.266003E-9 -2.600000E+0 1.323173E-10 1.206075E-10 8.880828E-9 -2.500000E+0 1.288534E-10 1.172360E-10 8.523358E-9 -2.400000E+0 1.253930E-10 1.147704E-10 8.190870E-9 -2.300000E+0 1.237730E-10 1.123084E-10 7.883415E-9 -2.200000E+0 1.212435E-10 1.089369E-10 7.599248E-9 -2.100000E+0 1.178115E-10 1.055689E-10 7.334826E-9 -2.000000E+0 1.153069E-10 1.058353E-10 7.092094E-9 -1.900000E+0 1.128022E-10 1.015543E-10 6.863942E-9 -1.800000E+0 1.084928E-10 9.908874E-11 6.654197E-9 -1.700000E+0 1.078213E-10 9.480772E-11 6.461267E-9 -1.600000E+0 1.044249E-10 9.325873E-11 6.281773E-9 -1.500000E+0 1.010356E-10 9.079670E-11 6.114188E-9 -1.400000E+0 9.946888E-11 8.742163E-11 5.959731E-9 -1.300000E+0 9.427481E-11 8.496315E-11 5.815135E-9 -1.200000E+0 9.180923E-11 8.340706E-11 5.680789E-9 -1.100000E+0 9.024959E-11 8.003909E-11 5.554387E-9 -1.000000E+0 8.688161E-11 7.757350E-11 5.434572E-9 -9.000000E-1 8.442314E-11 7.511147E-11 5.323645E-9 -8.000000E-1 8.106227E-11 7.173995E-11 5.217132E-9 -7.000000E-1 7.860379E-11 6.518341E-11 5.116949E-9 -6.000000E-1 7.614709E-11 5.953993E-11 5.020958E-9 -5.000000E-1 7.233325E-11 5.707612E-11 4.929763E-9 -4.000000E-1 6.851586E-11 5.416112E-11 4.841743E-9 -3.000000E-1 6.561152E-11 5.124434E-11 4.782573E-9 -2.000000E-1 6.271073E-11 4.923528E-11 4.755680E-9 -1.000000E-1 5.889511E-11 4.631850E-11 4.652190E-9 0.0 4.417267E-11 3.567102E-11 4.323235E-9 | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.50 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 9.088143E-2 8.357693E-2 1.015735E-1 -3.200000E+0 8.803492E-2 8.099395E-2 9.839139E-2 -3.100000E+0 8.519108E-2 7.842705E-2 9.521154E-2 -3.000000E+0 8.235051E-2 7.587523E-2 9.203415E-2 -2.900000E+0 7.951410E-2 7.333246E-2 8.885946E-2 -2.800000E+0 7.668316E-2 7.079342E-2 8.568778E-2 -2.700000E+0 7.385968E-2 6.825571E-2 8.251953E-2 -2.600000E+0 7.104655E-2 6.571853E-2 7.935528E-2 -2.500000E+0 6.824750E-2 6.318168E-2 7.619582E-2 -2.400000E+0 6.546535E-2 6.064509E-2 7.304226E-2 -2.300000E+0 6.269905E-2 5.810877E-2 6.989617E-2 -2.200000E+0 5.994374E-2 5.557275E-2 6.675982E-2 -2.100000E+0 5.719457E-2 5.303706E-2 6.363626E-2 -2.000000E+0 5.444880E-2 5.050174E-2 6.052902E-2 -1.900000E+0 5.170529E-2 4.796683E-2 5.744051E-2 -1.800000E+0 4.896363E-2 4.543238E-2 5.436984E-2 -1.700000E+0 4.622371E-2 4.289845E-2 5.131275E-2 -1.600000E+0 4.348556E-2 4.036511E-2 4.826445E-2 -1.500000E+0 4.074920E-2 3.783242E-2 4.522172E-2 -1.400000E+0 3.801472E-2 3.530046E-2 4.218297E-2 -1.300000E+0 3.528221E-2 3.276933E-2 3.914751E-2 -1.200000E+0 3.255174E-2 3.023912E-2 3.611513E-2 -1.100000E+0 2.982344E-2 2.770994E-2 3.308580E-2 -1.000000E+0 2.709743E-2 2.518190E-2 3.005956E-2 -9.000000E-1 2.437383E-2 2.265513E-2 2.703652E-2 -8.000000E-1 2.165279E-2 2.012977E-2 2.401680E-2 -7.000000E-1 1.893447E-2 1.760598E-2 2.100056E-2 -6.000000E-1 1.621906E-2 1.508393E-2 1.798794E-2 -5.000000E-1 1.350674E-2 1.256381E-2 1.497913E-2 -4.000000E-1 1.079773E-2 1.004581E-2 1.197432E-2 -3.000000E-1 8.092274E-3 7.530174E-3 8.973750E-3 -2.000000E-1 5.390634E-3 5.017137E-3 5.977653E-3 -1.000000E-1 2.693101E-3 2.506978E-3 2.986302E-3 0.0 -9.049472E-11 -1.118678E-10 -2.064553E-9 10.000000E-2 -2.685230E-3 -2.499079E-3 -2.978637E-3 2.000000E-1 -5.359146E-3 -4.985415E-3 -5.947028E-3 3.000000E-1 -8.021382E-3 -7.458469E-3 -8.904908E-3 4.000000E-1 -1.067155E-2 -9.917666E-3 -1.185200E-2 5.000000E-1 -1.330924E-2 -1.236239E-2 -1.478802E-2 6.000000E-1 -1.593401E-2 -1.479196E-2 -1.771265E-2 7.000000E-1 -1.854542E-2 -1.720568E-2 -2.062559E-2 8.000000E-1 -2.114297E-2 -1.960277E-2 -2.352651E-2 9.000000E-1 -2.372616E-2 -2.198238E-2 -2.641505E-2 1.000000E+0 -2.629442E-2 -2.434362E-2 -2.929085E-2 1.100000E+0 -2.884718E-2 -2.668549E-2 -3.215354E-2 1.200000E+0 -3.138382E-2 -2.900693E-2 -3.500270E-2 1.300000E+0 -3.390368E-2 -3.130675E-2 -3.783792E-2 1.400000E+0 -3.640604E-2 -3.358367E-2 -4.065876E-2 1.500000E+0 -3.889015E-2 -3.583628E-2 -4.346474E-2 1.600000E+0 -4.135519E-2 -3.806302E-2 -4.625538E-2 1.700000E+0 -4.380030E-2 -4.026218E-2 -4.903015E-2 1.800000E+0 -4.622452E-2 -4.243185E-2 -5.178850E-2 1.900000E+0 -4.862685E-2 -4.456993E-2 -5.452986E-2 2.000000E+0 -5.100618E-2 -4.667406E-2 -5.725360E-2 2.100000E+0 -5.336133E-2 -4.874162E-2 -5.995907E-2 2.200000E+0 -5.569102E-2 -5.076970E-2 -6.264558E-2 2.300000E+0 -5.799383E-2 -5.275501E-2 -6.531239E-2 2.400000E+0 -6.026825E-2 -5.469391E-2 -6.795871E-2 2.500000E+0 -6.251261E-2 -5.658236E-2 -7.058370E-2 2.600000E+0 -6.472509E-2 -5.841585E-2 -7.318647E-2 2.700000E+0 -6.690369E-2 -6.018952E-2 -7.576606E-2 2.800000E+0 -6.904623E-2 -6.189811E-2 -7.832145E-2 2.900000E+0 -7.115029E-2 -6.353619E-2 -8.085153E-2 3.000000E+0 -7.321325E-2 -6.509842E-2 -8.335512E-2 3.100000E+0 -7.523219E-2 -6.658000E-2 -8.583096E-2 3.200000E+0 -7.720395E-2 -6.797716E-2 -8.827767E-2 3.300000E+0 -7.912503E-2 -6.928790E-2 -9.069378E-2 3.400000E+0 -8.099169E-2 -7.051254E-2 -9.307768E-2 3.500000E+0 -8.279985E-2 -7.165325E-2 -9.542765E-2 3.600000E+0 -8.454515E-2 -7.269699E-2 -9.774183E-2 3.700000E+0 -8.622053E-2 -7.346293E-2 -1.000182E-1 3.800000E+0 -8.778277E-2 -7.362156E-2 -1.022539E-1 3.900000E+0 -8.898883E-2 -7.305411E-2 -1.044384E-1 4.000000E+0 -8.955605E-2 -7.070295E-2 -1.064947E-1 4.100000E+0 -8.939914E-2 -6.633198E-2 -1.081379E-1 4.200000E+0 -8.768222E-2 -6.110202E-2 -1.091712E-1 4.300000E+0 -8.381440E-2 -5.551411E-2 -1.095571E-1 4.400000E+0 -7.869391E-2 -4.973466E-2 -1.085636E-1 4.500000E+0 -7.298536E-2 -4.383362E-2 -1.053380E-1 4.600000E+0 -6.695235E-2 -3.784504E-2 -1.005173E-1 4.700000E+0 -6.071086E-2 -3.179046E-2 -9.487972E-2 4.800000E+0 -5.432480E-2 -2.568297E-2 -8.878588E-2 4.900000E+0 -4.782073E-2 -1.953164E-2 -8.239470E-2 5.000000E+0 -4.123175E-2 -1.334658E-2 -7.578451E-2 5.100000E+0 -3.457141E-2 -7.418140E-3 -6.899884E-2 5.200000E+0 -2.785170E-2 -4.204800E-3 -6.206489E-2 5.300000E+0 -2.108304E-2 -3.039900E-3 -5.500184E-2 5.400000E+0 -1.432000E-2 -2.437700E-3 -4.782539E-2 5.500000E+0 -8.502200E-3 -2.055700E-3 -4.054704E-2 5.600000E+0 -5.616700E-3 -1.786100E-3 -3.318038E-2 5.700000E+0 -4.301900E-3 -1.583600E-3 -2.574090E-2 5.800000E+0 -3.541300E-3 -1.424800E-3 -1.832450E-2 5.900000E+0 -3.033100E-3 -1.296200E-3 -1.187620E-2 6.000000E+0 -2.663700E-3 -1.189900E-3 -8.202700E-3 6.100000E+0 -2.380000E-3 -1.100200E-3 -6.359500E-3 6.200000E+0 -2.154800E-3 -1.023600E-3 -5.267600E-3 6.300000E+0 -1.970500E-3 -9.571000E-4 -4.530800E-3 6.400000E+0 -1.816500E-3 -8.988000E-4 -3.992700E-3 6.500000E+0 -1.685600E-3 -8.474000E-4 -3.578000E-3 6.600000E+0 -1.572900E-3 -8.016000E-4 -3.247600E-3 | [Pulldown] -3.300000E+0 -4.548000E-4 -4.042000E-4 -4.765000E-4 -3.200000E+0 -4.782000E-4 -4.263000E-4 -4.997000E-4 -3.100000E+0 -5.041000E-4 -4.507000E-4 -5.253000E-4 -3.000000E+0 -5.329000E-4 -4.783000E-4 -5.535000E-4 -2.900000E+0 -5.652000E-4 -5.095000E-4 -5.849000E-4 -2.800000E+0 -6.015000E-4 -5.449000E-4 -6.200000E-4 -2.700000E+0 -6.429000E-4 -5.857000E-4 -6.595000E-4 -2.600000E+0 -6.902000E-4 -6.329000E-4 -7.043000E-4 -2.500000E+0 -7.450000E-4 -6.886000E-4 -7.554000E-4 -2.400000E+0 -8.091000E-4 -7.548000E-4 -8.143000E-4 -2.300000E+0 -8.849000E-4 -8.352000E-4 -8.830000E-4 -2.200000E+0 -9.764000E-4 -9.349000E-4 -9.640000E-4 -2.100000E+0 -1.088600E-3 -1.061720E-3 -1.060900E-3 -2.000000E+0 -1.229480E-3 -1.228650E-3 -1.178910E-3 -1.900000E+0 -1.411530E-3 -1.461420E-3 -1.325470E-3 -1.800000E+0 -1.657850E-3 -1.803920E-3 -1.512170E-3 -1.700000E+0 -2.004610E-3 -2.364350E-3 -1.758700E-3 -1.600000E+0 -2.530990E-3 -3.446370E-3 -2.096080E-3 -1.500000E+0 -3.415390E-3 -5.784660E-3 -2.584620E-3 -1.400000E+0 -5.081600E-3 -9.309060E-3 -3.345660E-3 -1.300000E+0 -8.112480E-3 -1.297965E-2 -4.644820E-3 -1.200000E+0 -1.195259E-2 -1.650384E-2 -6.993710E-3 -1.100000E+0 -1.572038E-2 -1.970488E-2 -1.061011E-2 -1.000000E+0 -1.899030E-2 -2.208530E-2 -1.458247E-2 -9.000000E-1 -2.108518E-2 -2.248930E-2 -1.795668E-2 -8.000000E-1 -2.110860E-2 -2.115890E-2 -1.982013E-2 -7.000000E-1 -1.965270E-2 -1.915844E-2 -1.951366E-2 -6.000000E-1 -1.755281E-2 -1.661402E-2 -1.788398E-2 -5.000000E-1 -1.489205E-2 -1.386255E-2 -1.565971E-2 -4.000000E-1 -1.194984E-2 -1.109157E-2 -1.287520E-2 -3.000000E-1 -8.965270E-3 -8.319330E-3 -9.724393E-3 -2.000000E-1 -5.977346E-3 -5.546576E-3 -6.489511E-3 -1.000000E-1 -2.988839E-3 -2.773428E-3 -3.245253E-3 0.0 2.053567E-11 1.936767E-11 3.637237E-11 1.000000E-1 2.984097E-3 2.769129E-3 3.239846E-3 2.000000E-1 5.958294E-3 5.529260E-3 6.468350E-3 3.000000E-1 8.922301E-3 8.280087E-3 9.685218E-3 4.000000E-1 1.187581E-2 1.102129E-2 1.289015E-2 5.000000E-1 1.481851E-2 1.375252E-2 1.608282E-2 6.000000E-1 1.775006E-2 1.647342E-2 1.926289E-2 7.000000E-1 2.067011E-2 1.918361E-2 2.243004E-2 8.000000E-1 2.357829E-2 2.188268E-2 2.558388E-2 9.000000E-1 2.647421E-2 2.457019E-2 2.872404E-2 1.000000E+0 2.935745E-2 2.724569E-2 3.185013E-2 1.100000E+0 3.222758E-2 2.990868E-2 3.496173E-2 1.200000E+0 3.508415E-2 3.255864E-2 3.805840E-2 1.300000E+0 3.792667E-2 3.519501E-2 4.113969E-2 1.400000E+0 4.075462E-2 3.781717E-2 4.420511E-2 1.500000E+0 4.356745E-2 4.042449E-2 4.725416E-2 1.600000E+0 4.636458E-2 4.301625E-2 5.028630E-2 1.700000E+0 4.914540E-2 4.559171E-2 5.330097E-2 1.800000E+0 5.190924E-2 4.815003E-2 5.629758E-2 1.900000E+0 5.465539E-2 5.069032E-2 5.927549E-2 2.000000E+0 5.738310E-2 5.321161E-2 6.223405E-2 2.100000E+0 6.009155E-2 5.571282E-2 6.517255E-2 2.200000E+0 6.277985E-2 5.819276E-2 6.809023E-2 2.300000E+0 6.544707E-2 6.065014E-2 7.098629E-2 2.400000E+0 6.809217E-2 6.308349E-2 7.385988E-2 2.500000E+0 7.071403E-2 6.549119E-2 7.671010E-2 2.600000E+0 7.331142E-2 6.787139E-2 7.953595E-2 2.700000E+0 7.588302E-2 7.022202E-2 8.233639E-2 2.800000E+0 7.842734E-2 7.254069E-2 8.511029E-2 2.900000E+0 8.094274E-2 7.482464E-2 8.785642E-2 3.000000E+0 8.342740E-2 7.707065E-2 9.057345E-2 3.100000E+0 8.587927E-2 7.927492E-2 9.325992E-2 3.200000E+0 8.829604E-2 8.143290E-2 9.591426E-2 3.300000E+0 9.067508E-2 8.353911E-2 9.853470E-2 3.400000E+0 9.301334E-2 8.558681E-2 1.011193E-1 3.500000E+0 9.530730E-2 8.756772E-2 1.036660E-1 3.600000E+0 9.755282E-2 8.947154E-2 1.061722E-1 3.700000E+0 9.974496E-2 9.128553E-2 1.086353E-1 3.800000E+0 1.018778E-1 9.299426E-2 1.110522E-1 3.900000E+0 1.039442E-1 9.457990E-2 1.134191E-1 4.000000E+0 1.059355E-1 9.602364E-2 1.157320E-1 4.100000E+0 1.078409E-1 9.730895E-2 1.179859E-1 4.200000E+0 1.096479E-1 9.842619E-2 1.201749E-1 4.300000E+0 1.113416E-1 9.937671E-2 1.222919E-1 4.400000E+0 1.129062E-1 1.001735E-1 1.243285E-1 4.500000E+0 1.143262E-1 1.008379E-1 1.262747E-1 4.600000E+0 1.155900E-1 1.013939E-1 1.281186E-1 4.700000E+0 1.166933E-1 1.018643E-1 1.298467E-1 4.800000E+0 1.176411E-1 1.022684E-1 1.314450E-1 4.900000E+0 1.184470E-1 1.026212E-1 1.329002E-1 5.000000E+0 1.191303E-1 1.029344E-1 1.342029E-1 5.100000E+0 1.197119E-1 1.032169E-1 1.353495E-1 5.200000E+0 1.202116E-1 1.034751E-1 1.363448E-1 5.300000E+0 1.206461E-1 1.037140E-1 1.372005E-1 5.400000E+0 1.210292E-1 1.039375E-1 1.379336E-1 5.500000E+0 1.213716E-1 1.041485E-1 1.385631E-1 5.600000E+0 1.216816E-1 1.043491E-1 1.391073E-1 5.700000E+0 1.219657E-1 1.045413E-1 1.395821E-1 5.800000E+0 1.222290E-1 1.047263E-1 1.400013E-1 5.900000E+0 1.224751E-1 1.049055E-1 1.403757E-1 6.000000E+0 1.227073E-1 1.050799E-1 1.407140E-1 6.100000E+0 1.229279E-1 1.052502E-1 1.410231E-1 6.200000E+0 1.231389E-1 1.054173E-1 1.413084E-1 6.300000E+0 1.233419E-1 1.055819E-1 1.415740E-1 6.400000E+0 1.235383E-1 1.057447E-1 1.418235E-1 6.500000E+0 1.237292E-1 1.059065E-1 1.420595E-1 6.600000E+0 1.239157E-1 1.060678E-1 1.422843E-1 | [GND Clamp] -3.300000E+0 -2.047146E+0 -1.997554E+0 -2.110881E+0 -3.200000E+0 -1.960381E+0 -1.910866E+0 -2.023393E+0 -3.100000E+0 -1.873659E+0 -1.824213E+0 -1.935956E+0 -3.000000E+0 -1.786986E+0 -1.737600E+0 -1.848575E+0 -2.900000E+0 -1.700366E+0 -1.651031E+0 -1.761254E+0 -2.800000E+0 -1.613804E+0 -1.564509E+0 -1.674001E+0 -2.700000E+0 -1.527307E+0 -1.478042E+0 -1.586822E+0 -2.600000E+0 -1.440882E+0 -1.391634E+0 -1.499725E+0 -2.500000E+0 -1.354538E+0 -1.305294E+0 -1.412720E+0 -2.400000E+0 -1.268285E+0 -1.219031E+0 -1.325818E+0 -2.300000E+0 -1.182136E+0 -1.132856E+0 -1.239033E+0 -2.200000E+0 -1.096107E+0 -1.046782E+0 -1.152382E+0 -2.100000E+0 -1.010216E+0 -9.608276E-1 -1.065886E+0 -2.000000E+0 -9.244875E-1 -8.750132E-1 -9.795679E-1 -1.900000E+0 -8.389523E-1 -7.893677E-1 -8.934616E-1 -1.800000E+0 -7.536506E-1 -7.039290E-1 -8.076079E-1 -1.700000E+0 -6.686366E-1 -6.187490E-1 -7.220622E-1 -1.600000E+0 -5.839852E-1 -5.339017E-1 -6.368970E-1 -1.500000E+0 -4.998045E-1 -4.494975E-1 -5.522167E-1 -1.400000E+0 -4.162648E-1 -3.657207E-1 -4.681727E-1 -1.300000E+0 -3.336237E-1 -2.828652E-1 -3.849984E-1 -1.200000E+0 -2.523539E-1 -2.015279E-1 -3.030780E-1 -1.100000E+0 -1.733934E-1 -1.230940E-1 -2.231064E-1 -1.000000E+0 -9.899779E-2 -5.193745E-2 -1.465134E-1 -9.000000E-1 -3.626584E-2 -7.471108E-3 -7.682881E-2 -8.000000E-1 -6.074745E-3 -1.713777E-3 -2.449939E-2 -7.000000E-1 -1.996028E-3 -4.333591E-4 -5.546938E-3 -6.000000E-1 -6.396878E-4 -3.411866E-5 -2.363924E-3 -5.000000E-1 -8.117387E-5 -1.141434E-6 -9.127221E-4 -4.000000E-1 -5.037380E-6 -2.078242E-8 -1.747997E-4 -3.000000E-1 -1.920368E-7 -2.934404E-10 -1.700897E-5 -2.000000E-1 -5.206047E-9 -2.989475E-11 -1.074491E-6 -1.000000E-1 -1.281166E-10 -2.571782E-11 -4.533662E-8 0.0 -2.640478E-11 -2.400000E-11 -4.890389E-11 1.000000E-1 -2.304085E-11 -2.229300E-11 1.639464E-9 2.000000E-1 -2.111478E-11 -2.059808E-11 1.877107E-9 3.000000E-1 -1.930922E-11 -1.893197E-11 1.980041E-9 4.000000E-1 -1.754086E-11 -1.720824E-11 2.058562E-9 5.000000E-1 -1.577538E-11 -1.542810E-11 2.129701E-9 6.000000E-1 -1.401057E-11 -1.387601E-11 2.198066E-9 7.000000E-1 -1.236078E-11 -1.209566E-11 2.264718E-9 8.000000E-1 -1.048406E-11 -1.042855E-11 2.330569E-9 9.000000E-1 -8.720136E-12 -8.761880E-12 2.395983E-9 1.000000E+0 -6.957990E-12 -6.981971E-12 2.461151E-9 1.100000E+0 -5.080381E-12 -5.429435E-12 2.526002E-9 1.200000E+0 -3.317346E-12 -3.650413E-12 2.590904E-9 1.300000E+0 -1.555200E-12 -1.869616E-12 2.655306E-9 1.400000E+0 -2.469136E-13 -8.970602E-14 2.720129E-9 1.500000E+0 1.969980E-12 1.464606E-12 2.784475E-9 1.600000E+0 3.733014E-12 3.244516E-12 2.849258E-9 1.700000E+0 5.268674E-12 4.797052E-12 2.913349E-9 1.800000E+0 7.031709E-12 6.577849E-12 2.977893E-9 1.900000E+0 8.794743E-12 8.584244E-12 3.042669E-9 2.000000E+0 1.078426E-11 1.013767E-11 3.107005E-9 2.100000E+0 1.254996E-11 1.214495E-11 3.171596E-9 2.200000E+0 1.408473E-11 1.324274E-11 3.236220E-9 2.300000E+0 1.562128E-11 1.661427E-11 3.300897E-9 2.400000E+0 1.806200E-11 1.861977E-11 3.365871E-9 2.500000E+0 2.005507E-11 2.154010E-11 3.430483E-9 2.600000E+0 2.158984E-11 2.218137E-11 3.496115E-9 2.700000E+0 2.312639E-11 2.418865E-11 3.560977E-9 2.800000E+0 2.466472E-11 2.574119E-11 3.626926E-9 2.900000E+0 2.665246E-11 2.729372E-11 3.693989E-9 3.000000E+0 2.818901E-11 3.567102E-11 3.760398E-9 3.100000E+0 2.972556E-11 4.631850E-11 3.828021E-9 3.200000E+0 3.262990E-11 4.923528E-11 3.895549E-9 3.300000E+0 4.417089E-11 5.169731E-11 3.942141E-9 | [POWER Clamp] -3.300000E+0 1.533280E-10 1.387512E-10 1.226580E-8 -3.200000E+0 1.515765E-10 1.353833E-10 1.167510E-8 -3.100000E+0 1.480167E-10 1.338343E-10 1.112255E-8 -3.000000E+0 1.444960E-10 1.304592E-10 1.060801E-8 -2.900000E+0 1.409717E-10 1.279901E-10 1.012772E-8 -2.800000E+0 1.383782E-10 1.246185E-10 9.681624E-9 -2.700000E+0 1.357954E-10 1.230696E-10 9.266003E-9 -2.600000E+0 1.323173E-10 1.206075E-10 8.880828E-9 -2.500000E+0 1.288534E-10 1.172360E-10 8.523358E-9 -2.400000E+0 1.253930E-10 1.147704E-10 8.190870E-9 -2.300000E+0 1.237730E-10 1.123084E-10 7.883415E-9 -2.200000E+0 1.212435E-10 1.089369E-10 7.599248E-9 -2.100000E+0 1.178115E-10 1.055689E-10 7.334826E-9 -2.000000E+0 1.153069E-10 1.058353E-10 7.092094E-9 -1.900000E+0 1.128022E-10 1.015543E-10 6.863942E-9 -1.800000E+0 1.084928E-10 9.908874E-11 6.654197E-9 -1.700000E+0 1.078213E-10 9.480772E-11 6.461267E-9 -1.600000E+0 1.044249E-10 9.325873E-11 6.281773E-9 -1.500000E+0 1.010356E-10 9.079670E-11 6.114188E-9 -1.400000E+0 9.946888E-11 8.742163E-11 5.959731E-9 -1.300000E+0 9.427481E-11 8.496315E-11 5.815135E-9 -1.200000E+0 9.180923E-11 8.340706E-11 5.680789E-9 -1.100000E+0 9.024959E-11 8.003909E-11 5.554387E-9 -1.000000E+0 8.688161E-11 7.757350E-11 5.434572E-9 -9.000000E-1 8.442314E-11 7.511147E-11 5.323645E-9 -8.000000E-1 8.106227E-11 7.173995E-11 5.217132E-9 -7.000000E-1 7.860379E-11 6.518341E-11 5.116949E-9 -6.000000E-1 7.614709E-11 5.953993E-11 5.020958E-9 -5.000000E-1 7.233325E-11 5.707612E-11 4.929763E-9 -4.000000E-1 6.851586E-11 5.416112E-11 4.841743E-9 -3.000000E-1 6.561152E-11 5.124434E-11 4.782573E-9 -2.000000E-1 6.271073E-11 4.923528E-11 4.755680E-9 -1.000000E-1 5.889511E-11 4.631850E-11 4.652190E-9 0.0 4.417267E-11 3.567102E-11 4.323235E-9 | [Ramp] dV/dt_r 1.132E+0/2.818E-10 9.991E-1/2.693E-10 1.294E+0/2.672E-10 dV/dt_f 1.185E+0/4.405E-10 1.051E+0/5.116E-10 1.330E+0/3.853E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.0 V_fixture_min=3.3 V_fixture_max=3.6 0.0 3.171895E+0 3.133111E+0 3.600000E+0 1.010101E-10 3.171894E+0 3.133111E+0 3.599999E+0 2.020202E-10 3.171895E+0 3.133113E+0 3.600001E+0 3.030303E-10 3.171895E+0 3.133112E+0 3.600001E+0 4.040404E-10 3.171895E+0 3.133112E+0 3.600001E+0 5.050505E-10 3.171895E+0 3.133111E+0 3.600001E+0 6.060606E-10 3.171895E+0 3.133111E+0 3.600001E+0 7.070707E-10 3.171895E+0 3.133112E+0 3.600002E+0 8.080808E-10 3.171895E+0 3.133112E+0 3.600003E+0 9.090909E-10 3.171896E+0 3.133112E+0 3.600004E+0 1.010101E-9 3.171898E+0 3.133113E+0 3.600005E+0 1.111111E-9 3.171900E+0 3.133113E+0 3.600007E+0 1.212121E-9 3.171901E+0 3.133113E+0 3.600008E+0 1.313131E-9 3.171902E+0 3.133114E+0 3.600010E+0 1.414141E-9 3.171905E+0 3.133119E+0 3.600013E+0 1.515152E-9 3.171903E+0 3.133125E+0 3.599987E+0 1.616162E-9 3.171868E+0 3.133136E+0 3.599802E+0 1.717172E-9 3.171803E+0 3.133157E+0 3.599256E+0 1.818182E-9 3.171559E+0 3.133077E+0 3.597905E+0 1.919192E-9 3.170153E+0 3.132467E+0 3.594751E+0 2.020202E-9 3.167605E+0 3.131699E+0 3.592299E+0 2.121212E-9 3.167367E+0 3.129874E+0 3.598364E+0 2.222222E-9 3.172915E+0 3.127011E+0 3.613185E+0 2.323232E-9 3.182776E+0 3.128768E+0 3.606779E+0 2.424242E-9 3.179237E+0 3.139567E+0 3.559732E+0 2.525253E-9 3.146975E+0 3.150233E+0 3.449423E+0 2.626263E-9 3.073628E+0 3.153865E+0 3.267503E+0 2.727273E-9 2.936321E+0 3.143736E+0 3.079449E+0 2.828283E-9 2.708642E+0 3.117004E+0 2.826877E+0 2.929293E-9 2.480963E+0 3.065175E+0 2.451058E+0 3.030303E-9 2.217875E+0 2.975060E+0 2.092271E+0 3.131313E-9 1.889872E+0 2.807304E+0 1.811506E+0 3.232323E-9 1.634120E+0 2.586439E+0 1.651061E+0 3.333333E-9 1.482290E+0 2.345771E+0 1.579911E+0 3.434343E-9 1.399812E+0 2.122150E+0 1.538543E+0 3.535354E-9 1.336882E+0 1.923715E+0 1.504947E+0 3.636364E-9 1.315409E+0 1.763845E+0 1.488489E+0 3.737374E-9 1.303002E+0 1.656023E+0 1.477483E+0 3.838384E-9 1.291189E+0 1.588012E+0 1.468222E+0 3.939394E-9 1.281864E+0 1.537311E+0 1.460008E+0 4.040404E-9 1.274530E+0 1.504927E+0 1.451794E+0 4.141414E-9 1.267195E+0 1.491203E+0 1.443579E+0 4.242424E-9 1.259861E+0 1.479893E+0 1.437004E+0 4.343434E-9 1.253265E+0 1.471094E+0 1.432877E+0 4.444444E-9 1.248907E+0 1.462294E+0 1.429270E+0 4.545455E-9 1.246139E+0 1.453495E+0 1.426231E+0 4.646465E-9 1.243617E+0 1.445748E+0 1.423459E+0 4.747475E-9 1.241435E+0 1.440374E+0 1.420687E+0 4.848485E-9 1.239296E+0 1.436470E+0 1.417915E+0 4.949495E-9 1.237157E+0 1.433261E+0 1.415451E+0 5.050505E-9 1.235018E+0 1.430562E+0 1.413619E+0 5.151515E-9 1.233303E+0 1.427864E+0 1.412101E+0 5.252525E-9 1.232057E+0 1.425166E+0 1.410583E+0 5.353535E-9 1.230868E+0 1.422468E+0 1.409065E+0 5.454545E-9 1.229680E+0 1.420466E+0 1.407710E+0 5.555556E-9 1.228491E+0 1.419059E+0 1.406659E+0 5.656566E-9 1.227544E+0 1.417651E+0 1.405744E+0 5.757576E-9 1.226822E+0 1.416243E+0 1.404829E+0 5.858586E-9 1.226127E+0 1.414835E+0 1.403914E+0 5.959596E-9 1.225432E+0 1.413773E+0 1.403112E+0 6.060606E-9 1.224736E+0 1.412953E+0 1.402504E+0 6.161616E-9 1.224191E+0 1.412133E+0 1.401973E+0 6.262626E-9 1.223763E+0 1.411313E+0 1.401442E+0 6.363636E-9 1.223349E+0 1.410492E+0 1.400911E+0 6.464646E-9 1.222934E+0 1.409888E+0 1.400439E+0 6.565657E-9 1.222520E+0 1.409404E+0 1.400062E+0 6.666667E-9 1.222195E+0 1.408920E+0 1.399717E+0 6.767677E-9 1.221931E+0 1.408437E+0 1.399372E+0 6.868687E-9 1.221673E+0 1.407953E+0 1.399028E+0 6.969697E-9 1.221414E+0 1.407601E+0 1.398732E+0 7.070707E-9 1.221156E+0 1.407308E+0 1.398510E+0 7.171717E-9 1.220960E+0 1.407015E+0 1.398308E+0 7.272727E-9 1.220799E+0 1.406722E+0 1.398107E+0 7.373737E-9 1.220641E+0 1.406428E+0 1.397906E+0 7.474747E-9 1.220483E+0 1.406219E+0 1.397729E+0 7.575758E-9 1.220325E+0 1.406039E+0 1.397585E+0 7.676768E-9 1.220205E+0 1.405858E+0 1.397449E+0 7.777778E-9 1.220103E+0 1.405678E+0 1.397314E+0 7.878788E-9 1.220002E+0 1.405498E+0 1.397178E+0 7.979798E-9 1.219901E+0 1.405372E+0 1.397065E+0 8.080808E-9 1.219801E+0 1.405260E+0 1.396980E+0 8.181818E-9 1.219728E+0 1.405149E+0 1.396902E+0 8.282828E-9 1.219665E+0 1.405038E+0 1.396824E+0 8.383838E-9 1.219603E+0 1.404926E+0 1.396745E+0 8.484848E-9 1.219541E+0 1.404849E+0 1.396677E+0 8.585859E-9 1.219479E+0 1.404779E+0 1.396620E+0 8.686869E-9 1.219433E+0 1.404709E+0 1.396566E+0 8.787879E-9 1.219393E+0 1.404639E+0 1.396511E+0 8.888889E-9 1.219352E+0 1.404569E+0 1.396456E+0 8.989899E-9 1.219312E+0 1.404523E+0 1.396412E+0 9.090909E-9 1.219272E+0 1.404480E+0 1.396380E+0 9.191919E-9 1.219244E+0 1.404437E+0 1.396348E+0 9.292929E-9 1.219219E+0 1.404394E+0 1.396317E+0 9.393939E-9 1.219194E+0 1.404351E+0 1.396286E+0 9.494949E-9 1.219169E+0 1.404322E+0 1.396259E+0 9.595960E-9 1.219144E+0 1.404294E+0 1.396237E+0 9.696970E-9 1.219126E+0 1.404267E+0 1.396215E+0 9.797980E-9 1.219108E+0 1.404239E+0 1.396193E+0 9.898990E-9 1.219091E+0 1.404211E+0 1.396172E+0 1.000000E-8 1.219074E+0 1.404192E+0 1.396150E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.864501E+0 1.637093E+0 2.130511E+0 1.010101E-10 1.864500E+0 1.637093E+0 2.130510E+0 2.020202E-10 1.864501E+0 1.637094E+0 2.130511E+0 3.030303E-10 1.864501E+0 1.637094E+0 2.130512E+0 4.040404E-10 1.864501E+0 1.637094E+0 2.130512E+0 5.050505E-10 1.864501E+0 1.637094E+0 2.130512E+0 6.060606E-10 1.864501E+0 1.637094E+0 2.130511E+0 7.070707E-10 1.864501E+0 1.637095E+0 2.130511E+0 8.080808E-10 1.864501E+0 1.637096E+0 2.130511E+0 9.090909E-10 1.864502E+0 1.637096E+0 2.130511E+0 1.010101E-9 1.864503E+0 1.637096E+0 2.130510E+0 1.111111E-9 1.864504E+0 1.637096E+0 2.130510E+0 1.212121E-9 1.864504E+0 1.637095E+0 2.130509E+0 1.313131E-9 1.864502E+0 1.637096E+0 2.130508E+0 1.414141E-9 1.864503E+0 1.637099E+0 2.130510E+0 1.515152E-9 1.864497E+0 1.637099E+0 2.130487E+0 1.616162E-9 1.864472E+0 1.637099E+0 2.130358E+0 1.717172E-9 1.864431E+0 1.637100E+0 2.130022E+0 1.818182E-9 1.864311E+0 1.637049E+0 2.129246E+0 1.919192E-9 1.863520E+0 1.636751E+0 2.127366E+0 2.020202E-9 1.861515E+0 1.636399E+0 2.126106E+0 2.121212E-9 1.860113E+0 1.635725E+0 2.128784E+0 2.222222E-9 1.858504E+0 1.634823E+0 2.128120E+0 2.323232E-9 1.847221E+0 1.635391E+0 2.089554E+0 2.424242E-9 1.802932E+0 1.635894E+0 1.967407E+0 2.525253E-9 1.686085E+0 1.621884E+0 1.704299E+0 2.626263E-9 1.459527E+0 1.577368E+0 1.300862E+0 2.727273E-9 1.141551E+0 1.477867E+0 8.964578E-1 2.828283E-9 7.636712E-1 1.311195E+0 4.946074E-1 2.929293E-9 4.479721E-1 1.073034E+0 1.821812E-1 3.030303E-9 1.902367E-1 8.098084E-1 8.387559E-2 3.131313E-9 8.632148E-2 5.033958E-1 4.563659E-2 3.232323E-9 3.851195E-2 2.635357E-1 2.996944E-2 3.333333E-9 2.379607E-2 1.224478E-1 1.829822E-2 3.434343E-9 1.426228E-2 5.406287E-2 9.377244E-3 3.535354E-9 9.801166E-3 2.297636E-2 7.018223E-3 3.636364E-9 8.604639E-3 1.749728E-2 6.636559E-3 3.737374E-9 7.408112E-3 1.375144E-2 5.731570E-3 3.838384E-9 6.211586E-3 1.000560E-2 4.826581E-3 3.939394E-9 4.988492E-3 7.308278E-3 3.993573E-3 4.040404E-9 3.770808E-3 6.250946E-3 3.348263E-3 4.141414E-9 2.851770E-3 5.193613E-3 2.883048E-3 4.242424E-9 2.404238E-3 4.136281E-3 2.562473E-3 4.343434E-9 2.154347E-3 3.078948E-3 2.307650E-3 4.444444E-9 1.904457E-3 2.327531E-3 2.052827E-3 4.545455E-9 1.654566E-3 2.003704E-3 1.798004E-3 4.646465E-9 1.404675E-3 1.761181E-3 1.567053E-3 4.747475E-9 1.241373E-3 1.581241E-3 1.412339E-3 4.848485E-9 1.175715E-3 1.426113E-3 1.311995E-3 4.949495E-9 1.110056E-3 1.270986E-3 1.211651E-3 5.050505E-9 1.044397E-3 1.115858E-3 1.111307E-3 5.151515E-9 9.787377E-4 9.840069E-4 1.016236E-3 5.252525E-9 9.062535E-4 8.982515E-4 9.368584E-4 5.353535E-9 8.274692E-4 8.344031E-4 8.672909E-4 5.454545E-9 7.486848E-4 7.705547E-4 7.977234E-4 5.555556E-9 6.699005E-4 7.067062E-4 7.281560E-4 5.656566E-9 5.911161E-4 6.490213E-4 6.649848E-4 5.757576E-9 5.465727E-4 6.024527E-4 6.197091E-4 5.858586E-9 5.278601E-4 5.606168E-4 5.841420E-4 5.959596E-9 5.091476E-4 5.187809E-4 5.485750E-4 6.060606E-9 4.904350E-4 4.769450E-4 5.130079E-4 6.161616E-9 4.717224E-4 4.409063E-4 4.788705E-4 6.262626E-9 4.429857E-4 4.144663E-4 4.485195E-4 6.363636E-9 4.081052E-4 3.916377E-4 4.199290E-4 6.464646E-9 3.732247E-4 3.688091E-4 3.913385E-4 6.565657E-9 3.383442E-4 3.459805E-4 3.627481E-4 6.666667E-9 3.034636E-4 3.248937E-4 3.371428E-4 6.767677E-9 2.878948E-4 3.064726E-4 3.190656E-4 6.868687E-9 2.818378E-4 2.889223E-4 3.039389E-4 6.969697E-9 2.757807E-4 2.713721E-4 2.888121E-4 7.070707E-9 2.697236E-4 2.538219E-4 2.736854E-4 7.171717E-9 2.636666E-4 2.387073E-4 2.594026E-4 7.272727E-9 2.495298E-4 2.270573E-4 2.471562E-4 7.373737E-9 2.322509E-4 2.163679E-4 2.355677E-4 7.474747E-9 2.149720E-4 2.056785E-4 2.239791E-4 7.575758E-9 1.976931E-4 1.949891E-4 2.123906E-4 7.676768E-9 1.804142E-4 1.853901E-4 2.019470E-4 7.777778E-9 1.752871E-4 1.772401E-4 1.941580E-4 7.878788E-9 1.737897E-4 1.694201E-4 1.870539E-4 7.979798E-9 1.722924E-4 1.616001E-4 1.799498E-4 8.080808E-9 1.707950E-4 1.537800E-4 1.728458E-4 8.181818E-9 1.692976E-4 1.469582E-4 1.661547E-4 8.282828E-9 1.602434E-4 1.413810E-4 1.603869E-4 8.383838E-9 1.495304E-4 1.360257E-4 1.548005E-4 8.484848E-9 1.388174E-4 1.306703E-4 1.492141E-4 8.585859E-9 1.281044E-4 1.253149E-4 1.436278E-4 8.686869E-9 1.173913E-4 1.203967E-4 1.384427E-4 8.787879E-9 1.163270E-4 1.159917E-4 1.341253E-4 8.888889E-9 1.167045E-4 1.116529E-4 1.299279E-4 8.989899E-9 1.170820E-4 1.073140E-4 1.257305E-4 9.090909E-9 1.174595E-4 1.029752E-4 1.215331E-4 9.191919E-9 1.178370E-4 9.876626E-5 1.175704E-4 9.292929E-9 1.120768E-4 9.470160E-5 1.141000E-4 9.393939E-9 1.057829E-4 9.064836E-5 1.106704E-4 9.494949E-9 9.948903E-5 8.659512E-5 1.072408E-4 9.595960E-9 9.319516E-5 8.254188E-5 1.038111E-4 9.696970E-9 8.690128E-5 7.944840E-5 1.008778E-4 9.797980E-9 8.848537E-5 7.736467E-5 9.895639E-5 9.898990E-9 9.031310E-5 7.531093E-5 9.706563E-5 1.000000E-8 9.214083E-5 7.325718E-5 9.517486E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.342907E+0 1.274197E+0 1.395944E+0 1.010101E-10 1.342906E+0 1.274197E+0 1.395945E+0 2.020202E-10 1.342903E+0 1.274195E+0 1.395943E+0 3.030303E-10 1.342905E+0 1.274196E+0 1.395945E+0 4.040404E-10 1.342906E+0 1.274196E+0 1.395948E+0 5.050505E-10 1.342908E+0 1.274196E+0 1.395951E+0 6.060606E-10 1.342908E+0 1.274196E+0 1.395950E+0 7.070707E-10 1.342908E+0 1.274196E+0 1.395947E+0 8.080808E-10 1.342908E+0 1.274196E+0 1.395947E+0 9.090909E-10 1.342907E+0 1.274195E+0 1.395947E+0 1.010101E-9 1.342907E+0 1.274194E+0 1.395946E+0 1.111111E-9 1.342907E+0 1.274193E+0 1.395946E+0 1.212121E-9 1.342907E+0 1.274193E+0 1.395945E+0 1.313131E-9 1.342908E+0 1.274193E+0 1.395944E+0 1.414141E-9 1.342908E+0 1.274190E+0 1.395941E+0 1.515152E-9 1.342907E+0 1.274185E+0 1.395945E+0 1.616162E-9 1.342916E+0 1.274186E+0 1.396016E+0 1.717172E-9 1.343004E+0 1.274193E+0 1.396143E+0 1.818182E-9 1.343348E+0 1.274277E+0 1.396432E+0 1.919192E-9 1.344131E+0 1.274715E+0 1.397514E+0 2.020202E-9 1.344710E+0 1.275117E+0 1.398067E+0 2.121212E-9 1.345324E+0 1.275288E+0 1.395207E+0 2.222222E-9 1.347491E+0 1.275086E+0 1.393337E+0 2.323232E-9 1.359873E+0 1.274944E+0 1.411078E+0 2.424242E-9 1.419689E+0 1.278500E+0 1.501496E+0 2.525253E-9 1.634922E+0 1.296124E+0 1.789407E+0 2.626263E-9 2.090835E+0 1.362355E+0 2.341995E+0 2.727273E-9 2.625697E+0 1.564577E+0 2.874857E+0 2.828283E-9 3.034448E+0 1.951135E+0 3.286330E+0 2.929293E-9 3.208507E+0 2.419099E+0 3.478440E+0 3.030303E-9 3.263848E+0 2.802964E+0 3.545276E+0 3.131313E-9 3.277428E+0 2.923967E+0 3.568461E+0 3.232323E-9 3.285935E+0 2.968609E+0 3.579519E+0 3.333333E-9 3.291424E+0 2.979032E+0 3.587082E+0 3.434343E-9 3.294015E+0 2.987186E+0 3.592542E+0 3.535354E-9 3.295655E+0 2.992205E+0 3.594448E+0 3.636364E-9 3.297129E+0 2.994562E+0 3.595806E+0 3.737374E-9 3.298407E+0 2.996008E+0 3.596710E+0 3.838384E-9 3.299055E+0 2.997114E+0 3.597427E+0 3.939394E-9 3.299221E+0 2.998220E+0 3.598144E+0 4.040404E-9 3.299386E+0 2.999118E+0 3.598861E+0 4.141414E-9 3.299552E+0 2.999488E+0 3.599409E+0 4.242424E-9 3.299693E+0 2.999548E+0 3.599595E+0 4.343434E-9 3.299761E+0 2.999598E+0 3.599619E+0 4.444444E-9 3.299779E+0 2.999638E+0 3.599644E+0 4.545455E-9 3.299797E+0 2.999679E+0 3.599669E+0 4.646465E-9 3.299815E+0 2.999719E+0 3.599695E+0 4.747475E-9 3.299831E+0 2.999759E+0 3.599724E+0 4.848485E-9 3.299840E+0 2.999788E+0 3.599755E+0 4.949495E-9 3.299845E+0 2.999803E+0 3.599785E+0 5.050505E-9 3.299850E+0 2.999818E+0 3.599816E+0 5.151515E-9 3.299855E+0 2.999833E+0 3.599838E+0 5.252525E-9 3.299860E+0 2.999849E+0 3.599846E+0 5.353535E-9 3.299865E+0 2.999858E+0 3.599848E+0 5.454545E-9 3.299871E+0 2.999863E+0 3.599851E+0 5.555556E-9 3.299877E+0 2.999867E+0 3.599853E+0 5.656566E-9 3.299882E+0 2.999872E+0 3.599858E+0 5.757576E-9 3.299887E+0 2.999876E+0 3.599866E+0 5.858586E-9 3.299891E+0 2.999881E+0 3.599875E+0 5.959596E-9 3.299894E+0 2.999886E+0 3.599884E+0 6.060606E-9 3.299896E+0 2.999891E+0 3.599894E+0 6.161616E-9 3.299899E+0 2.999897E+0 3.599899E+0 6.262626E-9 3.299902E+0 2.999902E+0 3.599901E+0 6.363636E-9 3.299905E+0 2.999905E+0 3.599900E+0 6.464646E-9 3.299908E+0 2.999908E+0 3.599900E+0 6.565657E-9 3.299911E+0 2.999910E+0 3.599900E+0 6.666667E-9 3.299915E+0 2.999913E+0 3.599902E+0 6.767677E-9 3.299918E+0 2.999915E+0 3.599907E+0 6.868687E-9 3.299920E+0 2.999919E+0 3.599912E+0 6.969697E-9 3.299922E+0 2.999922E+0 3.599918E+0 7.070707E-9 3.299924E+0 2.999926E+0 3.599924E+0 7.171717E-9 3.299926E+0 2.999929E+0 3.599927E+0 7.272727E-9 3.299928E+0 2.999933E+0 3.599927E+0 7.373737E-9 3.299930E+0 2.999935E+0 3.599926E+0 7.474747E-9 3.299932E+0 2.999937E+0 3.599926E+0 7.575758E-9 3.299935E+0 2.999938E+0 3.599925E+0 7.676768E-9 3.299937E+0 2.999940E+0 3.599927E+0 7.777778E-9 3.299939E+0 2.999942E+0 3.599930E+0 7.878788E-9 3.299941E+0 2.999944E+0 3.599934E+0 7.979798E-9 3.299942E+0 2.999946E+0 3.599938E+0 8.080808E-9 3.299944E+0 2.999949E+0 3.599942E+0 8.181818E-9 3.299945E+0 2.999951E+0 3.599944E+0 8.282828E-9 3.299947E+0 2.999954E+0 3.599944E+0 8.383838E-9 3.299948E+0 2.999955E+0 3.599944E+0 8.484848E-9 3.299950E+0 2.999956E+0 3.599943E+0 8.585859E-9 3.299952E+0 2.999957E+0 3.599943E+0 8.686869E-9 3.299953E+0 2.999958E+0 3.599944E+0 8.787879E-9 3.299955E+0 2.999959E+0 3.599947E+0 8.888889E-9 3.299956E+0 2.999961E+0 3.599950E+0 8.989899E-9 3.299957E+0 2.999963E+0 3.599952E+0 9.090909E-9 3.299958E+0 2.999964E+0 3.599955E+0 9.191919E-9 3.299959E+0 2.999966E+0 3.599956E+0 9.292929E-9 3.299960E+0 2.999968E+0 3.599956E+0 9.393939E-9 3.299962E+0 2.999968E+0 3.599956E+0 9.494949E-9 3.299963E+0 2.999969E+0 3.599956E+0 9.595960E-9 3.299964E+0 2.999970E+0 3.599956E+0 9.696970E-9 3.299965E+0 2.999971E+0 3.599957E+0 9.797980E-9 3.299966E+0 2.999972E+0 3.599959E+0 9.898990E-9 3.299966E+0 2.999972E+0 3.599961E+0 1.000000E-8 3.299967E+0 2.999973E+0 3.599963E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -8.232245E-7 3.498726E-7 3.631166E-7 2.020202E-10 -3.085924E-6 -1.027961E-6 -1.450490E-6 3.030303E-10 -1.680869E-6 -7.295689E-7 8.719860E-7 4.040404E-10 -2.758131E-7 -4.311767E-7 3.194462E-6 5.050505E-10 1.073118E-6 -1.402443E-7 5.358715E-6 6.060606E-10 1.292277E-6 -6.417764E-9 4.384603E-6 7.070707E-10 5.316397E-7 -1.358427E-7 1.542453E-6 8.080808E-10 -4.232439E-8 -5.575871E-7 1.351067E-6 9.090909E-10 -5.344183E-7 -9.338309E-7 7.707616E-7 1.010101E-9 -7.076257E-7 -1.562440E-6 1.904563E-7 1.111111E-9 -1.390930E-6 -2.195529E-6 -3.898491E-7 1.212121E-9 -2.016516E-6 -2.661707E-6 -9.701544E-7 1.313131E-9 -1.517929E-6 -3.175443E-6 -1.854976E-6 1.414141E-9 -2.931127E-6 -6.080768E-6 -5.091053E-6 1.515152E-9 -4.344324E-6 -1.171801E-5 -1.211407E-6 1.616162E-9 3.202428E-6 -1.203472E-5 6.366029E-5 1.717172E-9 8.634876E-5 -6.970171E-6 1.797855E-4 1.818182E-9 4.213494E-4 7.276998E-5 4.410107E-4 1.919192E-9 7.902261E-4 5.114784E-4 1.272682E-3 2.020202E-9 -1.047498E-3 9.906380E-4 1.021648E-3 2.121212E-9 -3.898234E-3 1.158628E-3 -3.767504E-3 2.222222E-9 -9.281473E-3 1.124416E-4 -1.555678E-2 2.323232E-9 -1.768665E-2 -4.091225E-3 -2.340744E-2 2.424242E-9 -9.081304E-3 -1.179721E-2 7.433530E-3 2.525253E-9 7.430435E-2 -2.115147E-2 1.309358E-1 2.626263E-9 2.945056E-1 -2.318748E-2 3.958355E-1 2.727273E-9 6.355500E-1 2.222901E-2 8.547297E-1 2.828283E-9 1.075474E+0 1.952109E-1 1.371164E+0 2.929293E-9 1.480852E+0 5.266756E-1 1.791918E+0 3.030303E-9 1.730328E+0 9.223203E-1 1.985631E+0 3.131313E-9 1.797107E+0 1.300975E+0 2.044970E+0 3.232323E-9 1.824444E+0 1.483514E+0 2.076230E+0 3.333333E-9 1.840805E+0 1.571316E+0 2.091151E+0 3.434343E-9 1.847664E+0 1.591908E+0 2.101297E+0 3.535354E-9 1.852246E+0 1.606186E+0 2.109646E+0 3.636364E-9 1.856401E+0 1.618485E+0 2.116890E+0 3.737374E-9 1.860038E+0 1.626501E+0 2.120983E+0 3.838384E-9 1.862001E+0 1.629440E+0 2.122907E+0 3.939394E-9 1.862598E+0 1.631315E+0 2.124306E+0 4.040404E-9 1.862992E+0 1.632565E+0 2.125274E+0 4.141414E-9 1.863252E+0 1.633646E+0 2.126242E+0 4.242424E-9 1.863499E+0 1.634727E+0 2.127209E+0 4.343434E-9 1.863747E+0 1.635809E+0 2.128177E+0 4.444444E-9 1.863994E+0 1.636537E+0 2.128808E+0 4.545455E-9 1.864148E+0 1.636696E+0 2.129009E+0 4.646465E-9 1.864179E+0 1.636707E+0 2.129211E+0 4.747475E-9 1.864198E+0 1.636718E+0 2.129412E+0 4.848485E-9 1.864217E+0 1.636730E+0 2.129613E+0 4.949495E-9 1.864236E+0 1.636748E+0 2.129755E+0 5.050505E-9 1.864251E+0 1.636774E+0 2.129836E+0 5.151515E-9 1.864261E+0 1.636802E+0 2.129916E+0 5.252525E-9 1.864271E+0 1.636831E+0 2.129996E+0 5.353535E-9 1.864281E+0 1.636859E+0 2.130077E+0 5.454545E-9 1.864292E+0 1.636877E+0 2.130129E+0 5.555556E-9 1.864300E+0 1.636883E+0 2.130159E+0 5.656566E-9 1.864306E+0 1.636887E+0 2.130188E+0 5.757576E-9 1.864311E+0 1.636890E+0 2.130218E+0 5.858586E-9 1.864317E+0 1.636893E+0 2.130247E+0 5.959596E-9 1.864323E+0 1.636899E+0 2.130268E+0 6.060606E-9 1.864329E+0 1.636907E+0 2.130282E+0 6.161616E-9 1.864334E+0 1.636917E+0 2.130296E+0 6.262626E-9 1.864340E+0 1.636926E+0 2.130310E+0 6.363636E-9 1.864345E+0 1.636935E+0 2.130324E+0 6.464646E-9 1.864351E+0 1.636941E+0 2.130333E+0 6.565657E-9 1.864355E+0 1.636945E+0 2.130339E+0 6.666667E-9 1.864359E+0 1.636948E+0 2.130345E+0 6.767677E-9 1.864363E+0 1.636951E+0 2.130351E+0 6.868687E-9 1.864366E+0 1.636954E+0 2.130358E+0 6.969697E-9 1.864370E+0 1.636958E+0 2.130363E+0 7.070707E-9 1.864374E+0 1.636964E+0 2.130368E+0 7.171717E-9 1.864378E+0 1.636970E+0 2.130374E+0 7.272727E-9 1.864381E+0 1.636976E+0 2.130379E+0 7.373737E-9 1.864385E+0 1.636982E+0 2.130384E+0 7.474747E-9 1.864389E+0 1.636986E+0 2.130388E+0 7.575758E-9 1.864392E+0 1.636988E+0 2.130391E+0 7.676768E-9 1.864395E+0 1.636991E+0 2.130394E+0 7.777778E-9 1.864397E+0 1.636993E+0 2.130397E+0 7.878788E-9 1.864400E+0 1.636995E+0 2.130399E+0 7.979798E-9 1.864403E+0 1.636998E+0 2.130403E+0 8.080808E-9 1.864406E+0 1.637002E+0 2.130406E+0 8.181818E-9 1.864409E+0 1.637006E+0 2.130409E+0 8.282828E-9 1.864411E+0 1.637010E+0 2.130412E+0 8.383838E-9 1.864414E+0 1.637014E+0 2.130415E+0 8.484848E-9 1.864417E+0 1.637017E+0 2.130417E+0 8.585859E-9 1.864419E+0 1.637018E+0 2.130419E+0 8.686869E-9 1.864421E+0 1.637020E+0 2.130421E+0 8.787879E-9 1.864423E+0 1.637022E+0 2.130423E+0 8.888889E-9 1.864425E+0 1.637023E+0 2.130425E+0 8.989899E-9 1.864427E+0 1.637026E+0 2.130427E+0 9.090909E-9 1.864429E+0 1.637028E+0 2.130429E+0 9.191919E-9 1.864431E+0 1.637031E+0 2.130432E+0 9.292929E-9 1.864433E+0 1.637034E+0 2.130434E+0 9.393939E-9 1.864435E+0 1.637036E+0 2.130436E+0 9.494949E-9 1.864437E+0 1.637038E+0 2.130438E+0 9.595960E-9 1.864439E+0 1.637039E+0 2.130439E+0 9.696970E-9 1.864440E+0 1.637040E+0 2.130441E+0 9.797980E-9 1.864442E+0 1.637041E+0 2.130442E+0 9.898990E-9 1.864443E+0 1.637042E+0 2.130443E+0 1.000000E-8 1.864445E+0 1.637039E+0 2.130439E+0 | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.047146E+0 -1.997554E+0 -2.110881E+0 -3.200000E+0 -1.960381E+0 -1.910866E+0 -2.023393E+0 -3.100000E+0 -1.873659E+0 -1.824213E+0 -1.935956E+0 -3.000000E+0 -1.786986E+0 -1.737600E+0 -1.848575E+0 -2.900000E+0 -1.700366E+0 -1.651031E+0 -1.761254E+0 -2.800000E+0 -1.613804E+0 -1.564509E+0 -1.674001E+0 -2.700000E+0 -1.527307E+0 -1.478042E+0 -1.586822E+0 -2.600000E+0 -1.440882E+0 -1.391634E+0 -1.499725E+0 -2.500000E+0 -1.354538E+0 -1.305294E+0 -1.412720E+0 -2.400000E+0 -1.268285E+0 -1.219031E+0 -1.325818E+0 -2.300000E+0 -1.182136E+0 -1.132856E+0 -1.239033E+0 -2.200000E+0 -1.096107E+0 -1.046782E+0 -1.152382E+0 -2.100000E+0 -1.010216E+0 -9.608276E-1 -1.065886E+0 -2.000000E+0 -9.244875E-1 -8.750132E-1 -9.795679E-1 -1.900000E+0 -8.389523E-1 -7.893677E-1 -8.934616E-1 -1.800000E+0 -7.536506E-1 -7.039290E-1 -8.076079E-1 -1.700000E+0 -6.686366E-1 -6.187490E-1 -7.220622E-1 -1.600000E+0 -5.839852E-1 -5.339017E-1 -6.368970E-1 -1.500000E+0 -4.998045E-1 -4.494975E-1 -5.522167E-1 -1.400000E+0 -4.162648E-1 -3.657207E-1 -4.681727E-1 -1.300000E+0 -3.336237E-1 -2.828652E-1 -3.849984E-1 -1.200000E+0 -2.523539E-1 -2.015279E-1 -3.030780E-1 -1.100000E+0 -1.733934E-1 -1.230940E-1 -2.231064E-1 -1.000000E+0 -9.899779E-2 -5.193745E-2 -1.465134E-1 -9.000000E-1 -3.626584E-2 -7.471108E-3 -7.682881E-2 -8.000000E-1 -6.074745E-3 -1.713777E-3 -2.449939E-2 -7.000000E-1 -1.996028E-3 -4.333591E-4 -5.546938E-3 -6.000000E-1 -6.396878E-4 -3.411866E-5 -2.363924E-3 -5.000000E-1 -8.117387E-5 -1.141434E-6 -9.127221E-4 -4.000000E-1 -5.037380E-6 -2.078242E-8 -1.747997E-4 -3.000000E-1 -1.920368E-7 -2.934404E-10 -1.700897E-5 -2.000000E-1 -5.206047E-9 -2.989475E-11 -1.074491E-6 -1.000000E-1 -1.281166E-10 -2.571782E-11 -4.533662E-8 0.0 -2.640478E-11 -2.400000E-11 -4.890389E-11 1.000000E-1 -2.304085E-11 -2.229300E-11 1.639464E-9 2.000000E-1 -2.111478E-11 -2.059808E-11 1.877107E-9 3.000000E-1 -1.930922E-11 -1.893197E-11 1.980041E-9 4.000000E-1 -1.754086E-11 -1.720824E-11 2.058562E-9 5.000000E-1 -1.577538E-11 -1.542810E-11 2.129701E-9 6.000000E-1 -1.401057E-11 -1.387601E-11 2.198066E-9 7.000000E-1 -1.236078E-11 -1.209566E-11 2.264718E-9 8.000000E-1 -1.048406E-11 -1.042855E-11 2.330569E-9 9.000000E-1 -8.720136E-12 -8.761880E-12 2.395983E-9 1.000000E+0 -6.957990E-12 -6.981971E-12 2.461151E-9 1.100000E+0 -5.080381E-12 -5.429435E-12 2.526002E-9 1.200000E+0 -3.317346E-12 -3.650413E-12 2.590904E-9 1.300000E+0 -1.555200E-12 -1.869616E-12 2.655306E-9 1.400000E+0 -2.469136E-13 -8.970602E-14 2.720129E-9 1.500000E+0 1.969980E-12 1.464606E-12 2.784475E-9 1.600000E+0 3.733014E-12 3.244516E-12 2.849258E-9 1.700000E+0 5.268674E-12 4.797052E-12 2.913349E-9 1.800000E+0 7.031709E-12 6.577849E-12 2.977893E-9 1.900000E+0 8.794743E-12 8.584244E-12 3.042669E-9 2.000000E+0 1.078426E-11 1.013767E-11 3.107005E-9 2.100000E+0 1.254996E-11 1.214495E-11 3.171596E-9 2.200000E+0 1.408473E-11 1.324274E-11 3.236220E-9 2.300000E+0 1.562128E-11 1.661427E-11 3.300897E-9 2.400000E+0 1.806200E-11 1.861977E-11 3.365871E-9 2.500000E+0 2.005507E-11 2.154010E-11 3.430483E-9 2.600000E+0 2.158984E-11 2.218137E-11 3.496115E-9 2.700000E+0 2.312639E-11 2.418865E-11 3.560977E-9 2.800000E+0 2.466472E-11 2.574119E-11 3.626926E-9 2.900000E+0 2.665246E-11 2.729372E-11 3.693989E-9 3.000000E+0 2.818901E-11 3.567102E-11 3.760398E-9 3.100000E+0 2.972556E-11 4.631850E-11 3.828021E-9 3.200000E+0 3.262990E-11 4.923528E-11 3.895549E-9 3.300000E+0 4.417089E-11 5.169731E-11 3.942141E-9 | [POWER Clamp] -3.300000E+0 1.533280E-10 1.387512E-10 1.226580E-8 -3.200000E+0 1.515765E-10 1.353833E-10 1.167510E-8 -3.100000E+0 1.480167E-10 1.338343E-10 1.112255E-8 -3.000000E+0 1.444960E-10 1.304592E-10 1.060801E-8 -2.900000E+0 1.409717E-10 1.279901E-10 1.012772E-8 -2.800000E+0 1.383782E-10 1.246185E-10 9.681624E-9 -2.700000E+0 1.357954E-10 1.230696E-10 9.266003E-9 -2.600000E+0 1.323173E-10 1.206075E-10 8.880828E-9 -2.500000E+0 1.288534E-10 1.172360E-10 8.523358E-9 -2.400000E+0 1.253930E-10 1.147704E-10 8.190870E-9 -2.300000E+0 1.237730E-10 1.123084E-10 7.883415E-9 -2.200000E+0 1.212435E-10 1.089369E-10 7.599248E-9 -2.100000E+0 1.178115E-10 1.055689E-10 7.334826E-9 -2.000000E+0 1.153069E-10 1.058353E-10 7.092094E-9 -1.900000E+0 1.128022E-10 1.015543E-10 6.863942E-9 -1.800000E+0 1.084928E-10 9.908874E-11 6.654197E-9 -1.700000E+0 1.078213E-10 9.480772E-11 6.461267E-9 -1.600000E+0 1.044249E-10 9.325873E-11 6.281773E-9 -1.500000E+0 1.010356E-10 9.079670E-11 6.114188E-9 -1.400000E+0 9.946888E-11 8.742163E-11 5.959731E-9 -1.300000E+0 9.427481E-11 8.496315E-11 5.815135E-9 -1.200000E+0 9.180923E-11 8.340706E-11 5.680789E-9 -1.100000E+0 9.024959E-11 8.003909E-11 5.554387E-9 -1.000000E+0 8.688161E-11 7.757350E-11 5.434572E-9 -9.000000E-1 8.442314E-11 7.511147E-11 5.323645E-9 -8.000000E-1 8.106227E-11 7.173995E-11 5.217132E-9 -7.000000E-1 7.860379E-11 6.518341E-11 5.116949E-9 -6.000000E-1 7.614709E-11 5.953993E-11 5.020958E-9 -5.000000E-1 7.233325E-11 5.707612E-11 4.929763E-9 -4.000000E-1 6.851586E-11 5.416112E-11 4.841743E-9 -3.000000E-1 6.561152E-11 5.124434E-11 4.782573E-9 -2.000000E-1 6.271073E-11 4.923528E-11 4.755680E-9 -1.000000E-1 5.889511E-11 4.631850E-11 4.652190E-9 0.0 4.417267E-11 3.567102E-11 4.323235E-9 | [End]