|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX157MTC | Low Voltage Quad 2-Input Multiplexer with 5V | Tolerant Inputs | TSSOP-16 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx157mtc_300.ibs | [File Rev] 4.0 | [Date] 09-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74LCX157MTC Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.84n 1.86n 2.1n C_pkg 0.1p 0.13p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 s cntrl 115m 2.1n 0.17p 2 10a data_i 105m 1.84n 0.13p 3 11a data_i 105m 1.84n 0.1p 4 za data_o 105m 1.86n 0.1p 5 10b data_i 105m 1.86n 0.1p 6 11b data_i 105m 1.84n 0.1p 7 zb data_o 105m 1.84n 0.13p 8 gnd GND 115m 2.1n 0.17p 9 zd data_o 115m 2.1n 0.17p 10 i1d data_i 105m 1.84n 0.13p 11 i0d data_i 105m 1.84n 0.1p 12 zc data_o 105m 1.86n 0.1p 13 i1c data_i 105m 1.86n 0.1p 14 i0c data_i 105m 1.84n 0.1p 15 e cntrl 105m 1.84n 0.13p 16 vcc POWER 115m 2.1n 0.17p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904305E-1 -2.000000E+0 -9.492908E-1 -9.977012E-1 -9.033894E-1 -1.900000E+0 -8.626323E-1 -9.109655E-1 -8.165144E-1 -1.800000E+0 -7.762027E-1 -8.244739E-1 -7.298424E-1 -1.700000E+0 -6.900527E-1 -7.382777E-1 -6.434235E-1 -1.600000E+0 -6.042528E-1 -6.524459E-1 -5.573287E-1 -1.500000E+0 -5.189035E-1 -5.670744E-1 -4.716631E-1 -1.400000E+0 -4.341557E-1 -4.823018E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983394E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155363E-1 -2.196266E-1 -1.100000E+0 -1.870499E-1 -2.344933E-1 -1.394934E-1 -1.000000E+0 -1.104660E-1 -1.564364E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430201E-2 -1.590337E-2 -8.000000E-1 -6.751898E-3 -2.687543E-2 -8.150195E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644202E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627550E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320940E-9 -2.796456E-8 -1.169840E-9 -1.000000E-1 -1.580346E-10 -1.120754E-9 -1.364436E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.014278E-12 8.732626E-12 -3.024969E-12 2.000000E-1 -1.314171E-12 1.170919E-11 -2.464584E-12 3.000000E-1 -6.497025E-13 1.293965E-11 -1.876721E-12 4.000000E-1 -4.796164E-14 1.412936E-11 -1.342482E-12 5.000000E-1 6.044054E-13 1.520784E-11 -7.549517E-13 6.000000E-1 1.256328E-12 1.620926E-11 -1.669775E-13 7.000000E-1 1.906919E-12 1.725864E-11 5.346834E-13 8.000000E-1 2.442491E-12 1.841505E-11 8.939516E-13 9.000000E-1 3.097078E-12 1.923173E-11 1.598721E-12 1.000000E+0 3.746337E-12 2.038281E-11 2.072120E-12 1.100000E+0 4.511058E-12 2.130651E-11 2.774669E-12 1.200000E+0 5.047518E-12 2.245493E-11 3.248069E-12 1.300000E+0 5.583089E-12 2.349054E-11 3.949729E-12 1.400000E+0 6.348699E-12 2.475531E-11 4.652279E-12 1.500000E+0 7.111645E-12 2.533529E-11 5.126566E-12 1.600000E+0 7.420731E-12 2.682477E-11 5.374368E-12 1.700000E+0 7.958079E-12 2.740475E-11 5.847767E-12 1.800000E+0 8.720136E-12 2.866685E-11 6.549428E-12 1.900000E+0 9.259260E-12 2.970157E-11 7.706724E-12 2.000000E+0 1.002220E-11 3.073630E-11 7.725376E-12 2.100000E+0 1.078959E-11 3.177014E-11 8.654411E-12 2.200000E+0 1.155165E-11 3.280753E-11 9.130474E-12 2.300000E+0 1.140776E-11 3.384315E-11 1.005596E-11 2.400000E+0 1.262279E-11 3.555556E-11 1.007727E-11 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.369926E-11 3.717737E-11 1.148237E-11 2.700000E+0 1.446310E-11 3.798739E-11 1.150013E-11 2.800000E+0 1.522871E-11 3.971401E-11 1.242917E-11 2.900000E+0 1.553779E-11 4.007461E-11 1.290346E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.706546E-11 4.217071E-11 1.385203E-11 3.200000E+0 1.737987E-11 4.390088E-11 1.387512E-11 3.300000E+0 1.814549E-11 4.473577E-11 1.480060E-11 | [POWER Clamp] 0.0 1.814904E-11 4.089529E-11 1.667821E-11 -1.000000E-1 1.845812E-11 4.217071E-11 1.760725E-11 -2.000000E-1 1.968203E-11 4.390088E-11 1.899103E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.855227E-11 -4.000000E-1 2.076383E-11 4.511058E-11 1.903189E-11 -5.000000E-1 2.108003E-11 4.640910E-11 1.950795E-11 -6.000000E-1 2.230216E-11 4.771117E-11 2.089706E-11 -7.000000E-1 2.262723E-11 4.902034E-11 2.045653E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -9.000000E-1 2.417266E-11 5.077538E-11 2.140155E-11 -1.000000E+0 2.449596E-11 5.212897E-11 2.370371E-11 -1.100000E+0 2.573231E-11 5.350031E-11 2.235723E-11 -1.200000E+0 2.605915E-11 5.443468E-11 2.283684E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.421174E-11 -1.400000E+0 2.763301E-11 5.683276E-11 2.560441E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.516387E-11 -1.600000E+0 2.922462E-11 5.844924E-11 2.564704E-11 -1.700000E+0 2.957279E-11 6.044587E-11 2.702194E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.659917E-11 -1.900000E+0 3.029044E-11 6.277645E-11 2.707168E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846079E-11 -2.100000E+0 3.193534E-11 6.531664E-11 2.892975E-11 -2.200000E+0 3.322853E-11 6.760814E-11 2.849987E-11 -2.300000E+0 3.362288E-11 6.995648E-11 2.988898E-11 -2.400000E+0 3.311129E-11 7.057110E-11 3.036860E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.084466E-11 -2.600000E+0 3.576162E-11 7.482015E-11 3.041478E-11 -2.700000E+0 3.709744E-11 7.664624E-11 3.270628E-11 -2.800000E+0 3.663914E-11 7.858247E-11 3.228706E-11 -2.900000E+0 3.801048E-11 8.155254E-11 3.366907E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.323919E-11 -3.100000E+0 3.896261E-11 8.699530E-11 3.463185E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.420197E-11 -3.300000E+0 4.090950E-11 9.123013E-11 3.559464E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.00 3.60 | [Pullup] -3.300000E+0 2.605713E-1 1.774621E-1 3.525025E-1 -3.200000E+0 2.592749E-1 1.808468E-1 3.499271E-1 -3.100000E+0 2.571571E-1 1.823266E-1 3.466819E-1 -3.000000E+0 2.542513E-1 1.824057E-1 3.427039E-1 -2.900000E+0 2.505812E-1 1.813549E-1 3.379443E-1 -2.800000E+0 2.461714E-1 1.793442E-1 3.323693E-1 -2.700000E+0 2.410536E-1 1.764964E-1 3.259631E-1 -2.600000E+0 2.352669E-1 1.729109E-1 3.187289E-1 -2.500000E+0 2.288545E-1 1.686728E-1 3.106848E-1 -2.400000E+0 2.218601E-1 1.638562E-1 3.018571E-1 -2.300000E+0 2.143257E-1 1.585259E-1 2.922743E-1 -2.200000E+0 2.062909E-1 1.527388E-1 2.819623E-1 -2.100000E+0 1.977915E-1 1.465455E-1 2.709364E-1 -2.000000E+0 1.888567E-1 1.399902E-1 2.591812E-1 -1.900000E+0 1.795019E-1 1.331099E-1 2.466330E-1 -1.800000E+0 1.697337E-1 1.259296E-1 2.334399E-1 -1.700000E+0 1.596527E-1 1.184711E-1 2.200377E-1 -1.600000E+0 1.494821E-1 1.108104E-1 2.065922E-1 -1.500000E+0 1.393400E-1 1.031003E-1 1.931179E-1 -1.400000E+0 1.292465E-1 9.544175E-2 1.796111E-1 -1.300000E+0 1.192024E-1 8.785975E-2 1.660683E-1 -1.200000E+0 1.092071E-1 8.035647E-2 1.524889E-1 -1.100000E+0 9.926207E-2 7.293088E-2 1.388793E-1 -1.000000E+0 8.937287E-2 6.558256E-2 1.252664E-1 -9.000000E-1 7.955597E-2 5.831335E-2 1.117774E-1 -8.000000E-1 6.986723E-2 5.113056E-2 9.892641E-2 -7.000000E-1 6.049190E-2 4.405780E-2 8.658512E-2 -6.000000E-1 5.155578E-2 3.716777E-2 7.424768E-2 -5.000000E-1 4.275441E-2 3.059168E-2 6.188908E-2 -4.000000E-1 3.402161E-2 2.422887E-2 4.951206E-2 -3.000000E-1 2.536418E-2 1.797906E-2 3.712267E-2 -2.000000E-1 1.679522E-2 1.184461E-2 2.473055E-2 -1.000000E-1 8.332581E-3 5.843476E-3 1.234976E-2 0.0 1.320410E-11 3.662914E-11 4.224976E-11 10.000000E-2 -8.073644E-3 -5.602958E-3 -1.207359E-2 2.000000E-1 -1.577654E-2 -1.090021E-2 -2.364050E-2 3.000000E-1 -2.310526E-2 -1.588873E-2 -3.469800E-2 4.000000E-1 -3.005645E-2 -2.056557E-2 -4.524345E-2 5.000000E-1 -3.662681E-2 -2.492794E-2 -5.527436E-2 6.000000E-1 -4.281321E-2 -2.897330E-2 -6.478839E-2 7.000000E-1 -4.861271E-2 -3.269951E-2 -7.378348E-2 8.000000E-1 -5.402274E-2 -3.610506E-2 -8.225789E-2 9.000000E-1 -5.904125E-2 -3.918944E-2 -9.021036E-2 1.000000E+0 -6.366698E-2 -4.195365E-2 -9.764033E-2 1.100000E+0 -6.789990E-2 -4.440110E-2 -1.045482E-1 1.200000E+0 -7.174184E-2 -4.653875E-2 -1.109360E-1 1.300000E+0 -7.519738E-2 -4.837873E-2 -1.168075E-1 1.400000E+0 -7.827511E-2 -4.994003E-2 -1.221701E-1 1.500000E+0 -8.098928E-2 -5.124962E-2 -1.270352E-1 1.600000E+0 -8.336137E-2 -5.234197E-2 -1.314206E-1 1.700000E+0 -8.542112E-2 -5.325613E-2 -1.353512E-1 1.800000E+0 -8.720603E-2 -5.403098E-2 -1.388606E-1 1.900000E+0 -8.875846E-2 -5.470091E-2 -1.419899E-1 2.000000E+0 -9.012132E-2 -5.529336E-2 -1.447853E-1 2.100000E+0 -9.133359E-2 -5.582867E-2 -1.472934E-1 2.200000E+0 -9.242772E-2 -5.632127E-2 -1.495582E-1 2.300000E+0 -9.342893E-2 -5.678119E-2 -1.516179E-1 2.400000E+0 -9.435612E-2 -5.721537E-2 -1.535044E-1 2.500000E+0 -9.522317E-2 -5.762870E-2 -1.552437E-1 2.600000E+0 -9.604028E-2 -5.802466E-2 -1.568569E-1 2.700000E+0 -9.681507E-2 -5.840582E-2 -1.583610E-1 2.800000E+0 -9.755332E-2 -5.877412E-2 -1.597698E-1 2.900000E+0 -9.825955E-2 -5.913106E-2 -1.610948E-1 3.000000E+0 -9.893733E-2 -5.947781E-2 -1.623457E-1 3.100000E+0 -9.958960E-2 -5.981534E-2 -1.635305E-1 3.200000E+0 -1.002188E-1 -6.014449E-2 -1.646562E-1 3.300000E+0 -1.008269E-1 -6.046630E-2 -1.657286E-1 3.400000E+0 -1.014158E-1 -6.078671E-2 -1.667530E-1 3.500000E+0 -1.019869E-1 -6.115459E-2 -1.677338E-1 3.600000E+0 -1.025418E-1 -6.189168E-2 -1.686749E-1 3.700000E+0 -1.030858E-1 -6.664302E-2 -1.695797E-1 3.800000E+0 -1.036844E-1 -1.178774E-1 -1.704515E-1 3.900000E+0 -1.047905E-1 -2.794113E-1 -1.712929E-1 4.000000E+0 -1.070845E-1 -5.001695E-1 -1.721098E-1 4.100000E+0 -1.164505E-1 -7.438018E-1 -1.729999E-1 4.200000E+0 -2.058382E-1 -9.984071E-1 -1.748323E-1 4.300000E+0 -4.043570E-1 -1.259284E+0 -1.789145E-1 4.400000E+0 -6.416812E-1 -1.524171E+0 -1.842843E-1 4.500000E+0 -8.937575E-1 -1.791842E+0 -2.001858E-1 4.600000E+0 -1.153220E+0 -2.061539E+0 -3.349399E-1 4.700000E+0 -1.417042E+0 -2.332777E+0 -5.614529E-1 4.800000E+0 -1.683742E+0 -2.605225E+0 -8.120734E-1 4.900000E+0 -1.952458E+0 -2.878648E+0 -1.072089E+0 5.000000E+0 -2.222666E+0 -3.152872E+0 -1.336982E+0 5.100000E+0 -2.494022E+0 -3.427765E+0 -1.604835E+0 5.200000E+0 -2.766287E+0 -3.703226E+0 -1.874667E+0 5.300000E+0 -3.039290E+0 -3.979175E+0 -2.145909E+0 5.400000E+0 -3.312901E+0 -4.255546E+0 -2.418210E+0 5.500000E+0 -3.587025E+0 -4.532288E+0 -2.691329E+0 5.600000E+0 -3.861584E+0 -4.809356E+0 -2.965100E+0 5.700000E+0 -4.136518E+0 -5.086715E+0 -3.239403E+0 5.800000E+0 -4.411779E+0 -5.364334E+0 -3.514147E+0 5.900000E+0 -4.687327E+0 -5.642187E+0 -3.789264E+0 6.000000E+0 -4.963128E+0 -5.920251E+0 -4.064697E+0 6.100000E+0 -5.239154E+0 -6.198508E+0 -4.340405E+0 6.200000E+0 -5.515384E+0 -6.476940E+0 -4.616353E+0 6.300000E+0 -5.791795E+0 -6.755533E+0 -4.892510E+0 6.400000E+0 -6.068372E+0 -7.034274E+0 -5.168854E+0 6.500000E+0 -6.345099E+0 -7.313151E+0 -5.445364E+0 6.600000E+0 -6.621964E+0 -7.592155E+0 -5.722023E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 4.440892E-16 2.592980E-12 -4.487980E-11 -2.159991E-11 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661477E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893462E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908537E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.951008E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.027333E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.117853E-2 1.779890E-1 3.900000E+0 1.149661E-1 7.214882E-2 1.782348E-1 4.000000E+0 1.154702E-1 7.315698E-2 1.784868E-1 4.100000E+0 1.165872E-1 7.419218E-2 1.787472E-1 4.200000E+0 1.179475E-1 7.524946E-2 1.790186E-1 4.300000E+0 1.194012E-1 7.632665E-2 1.793121E-1 4.400000E+0 1.209043E-1 7.742297E-2 1.799426E-1 4.500000E+0 1.224423E-1 7.853837E-2 1.817442E-1 4.600000E+0 1.240101E-1 7.967248E-2 1.839838E-1 4.700000E+0 1.256065E-1 8.082315E-2 1.863435E-1 4.800000E+0 1.272327E-1 8.198782E-2 1.887618E-1 4.900000E+0 1.288911E-1 8.316513E-2 1.912247E-1 5.000000E+0 1.305854E-1 8.435444E-2 1.937313E-1 5.100000E+0 1.323190E-1 8.555534E-2 1.962859E-1 5.200000E+0 1.340935E-1 8.676758E-2 1.988956E-1 5.300000E+0 1.359112E-1 8.799105E-2 2.015698E-1 5.400000E+0 1.377754E-1 8.922569E-2 2.043211E-1 5.500000E+0 1.396903E-1 9.047137E-2 2.071649E-1 5.600000E+0 1.416610E-1 9.172776E-2 2.101107E-1 5.700000E+0 1.436934E-1 9.299408E-2 2.131661E-1 5.800000E+0 1.457938E-1 9.426884E-2 2.163416E-1 5.900000E+0 1.479691E-1 9.554931E-2 2.196496E-1 6.000000E+0 1.502265E-1 9.683091E-2 2.231043E-1 6.100000E+0 1.525734E-1 9.810602E-2 2.267205E-1 6.200000E+0 1.550176E-1 9.936204E-2 2.305142E-1 6.300000E+0 1.575664E-1 1.005776E-1 2.345023E-1 6.400000E+0 1.602267E-1 1.017145E-1 2.387021E-1 6.500000E+0 1.630047E-1 1.026952E-1 2.431315E-1 6.600000E+0 1.659048E-1 1.033185E-1 2.478083E-1 | [Ramp] dV/dt_r 1.547E+0/5.178E-10 1.238E+0/9.801E-10 1.836E+0/3.631E-10 dV/dt_f 1.667E+0/7.447E-10 1.328E+0/1.261E-9 1.934E+0/4.796E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.30 0.0 3.300000E+0 3.076690E+0 3.557805E+0 1.010101E-10 3.299998E+0 3.076686E+0 3.557804E+0 2.020202E-10 3.299999E+0 3.076686E+0 3.557805E+0 3.030303E-10 3.300000E+0 3.076688E+0 3.557805E+0 4.040404E-10 3.300001E+0 3.076690E+0 3.557805E+0 5.050505E-10 3.300002E+0 3.076692E+0 3.557805E+0 6.060606E-10 3.300001E+0 3.076693E+0 3.557804E+0 7.070707E-10 3.300000E+0 3.076691E+0 3.557804E+0 8.080808E-10 3.300000E+0 3.076691E+0 3.557805E+0 9.090909E-10 3.300002E+0 3.076693E+0 3.557807E+0 1.010101E-9 3.300005E+0 3.076696E+0 3.557811E+0 1.111111E-9 3.300007E+0 3.076698E+0 3.557813E+0 1.212121E-9 3.300010E+0 3.076701E+0 3.557815E+0 1.313131E-9 3.300013E+0 3.076704E+0 3.557817E+0 1.414141E-9 3.300018E+0 3.076716E+0 3.557820E+0 1.515152E-9 3.300024E+0 3.076728E+0 3.557823E+0 1.616162E-9 3.300024E+0 3.076747E+0 3.557832E+0 1.717172E-9 3.300019E+0 3.076772E+0 3.557823E+0 1.818182E-9 3.300015E+0 3.076798E+0 3.557730E+0 1.919192E-9 3.300010E+0 3.076823E+0 3.557576E+0 2.020202E-9 3.299983E+0 3.076835E+0 3.557399E+0 2.121212E-9 3.299839E+0 3.076777E+0 3.556807E+0 2.222222E-9 3.299602E+0 3.076663E+0 3.554942E+0 2.323232E-9 3.299187E+0 3.076549E+0 3.552415E+0 2.424242E-9 3.298190E+0 3.076436E+0 3.552199E+0 2.525253E-9 3.296950E+0 3.076314E+0 3.543134E+0 2.626263E-9 3.294995E+0 3.076150E+0 3.484637E+0 2.727273E-9 3.294156E+0 3.075891E+0 3.401853E+0 2.828283E-9 3.297575E+0 3.075455E+0 3.299024E+0 2.929293E-9 3.297533E+0 3.074843E+0 3.172321E+0 3.030303E-9 3.271833E+0 3.074055E+0 2.976059E+0 3.131313E-9 3.223180E+0 3.072749E+0 2.659030E+0 3.232323E-9 3.166121E+0 3.071573E+0 2.241101E+0 3.333333E-9 3.093260E+0 3.071388E+0 1.775494E+0 3.434343E-9 3.000493E+0 3.072190E+0 1.324765E+0 3.535354E-9 2.890292E+0 3.075337E+0 9.727171E-1 3.636364E-9 2.728456E+0 3.081380E+0 7.552481E-1 3.737374E-9 2.516708E+0 3.085253E+0 6.071706E-1 3.838384E-9 2.272026E+0 3.078285E+0 5.281401E-1 3.939394E-9 2.017160E+0 3.057940E+0 4.976048E-1 4.040404E-9 1.762294E+0 3.031532E+0 4.726654E-1 4.141414E-9 1.513299E+0 3.003252E+0 4.539524E-1 4.242424E-9 1.289607E+0 2.968999E+0 4.400324E-1 4.343434E-9 1.117542E+0 2.923100E+0 4.291928E-1 4.444444E-9 9.951626E-1 2.867766E+0 4.207815E-1 4.545455E-9 8.881902E-1 2.812431E+0 4.123701E-1 4.646465E-9 8.107911E-1 2.746314E+0 4.039588E-1 4.747475E-9 7.750816E-1 2.660503E+0 3.955475E-1 4.848485E-9 7.472352E-1 2.556969E+0 3.889253E-1 4.949495E-9 7.193888E-1 2.435274E+0 3.844079E-1 5.050505E-9 6.915424E-1 2.305718E+0 3.803622E-1 5.151515E-9 6.689721E-1 2.176163E+0 3.768617E-1 5.252525E-9 6.535654E-1 2.045621E+0 3.735982E-1 5.353535E-9 6.413298E-1 1.917781E+0 3.703347E-1 5.454545E-9 6.314518E-1 1.801091E+0 3.670712E-1 5.555556E-9 6.226468E-1 1.703166E+0 3.641550E-1 5.656566E-9 6.138419E-1 1.615055E+0 3.618765E-1 5.757576E-9 6.050369E-1 1.526943E+0 3.598758E-1 5.858586E-9 5.969268E-1 1.438831E+0 3.578750E-1 5.959596E-9 5.908751E-1 1.357377E+0 3.558743E-1 6.060606E-9 5.859040E-1 1.300860E+0 3.540828E-1 6.161616E-9 5.809329E-1 1.257884E+0 3.526436E-1 6.262626E-9 5.759619E-1 1.214908E+0 3.513403E-1 6.363636E-9 5.713303E-1 1.171932E+0 3.500371E-1 6.464646E-9 5.676569E-1 1.132408E+0 3.487339E-1 6.565657E-9 5.644102E-1 1.105349E+0 3.475767E-1 6.666667E-9 5.611636E-1 1.083955E+0 3.466463E-1 6.767677E-9 5.579169E-1 1.062561E+0 3.457923E-1 6.868687E-9 5.549183E-1 1.041168E+0 3.449384E-1 6.969697E-9 5.525903E-1 1.021456E+0 3.440844E-1 7.070707E-9 5.505110E-1 1.007620E+0 3.433226E-1 7.171717E-9 5.484317E-1 9.959792E-1 3.426938E-1 7.272727E-9 5.463525E-1 9.843379E-1 3.421033E-1 7.373737E-9 5.444140E-1 9.726966E-1 3.415127E-1 7.474747E-9 5.428419E-1 9.619080E-1 3.409221E-1 7.575758E-9 5.413801E-1 9.540114E-1 3.404044E-1 7.676768E-9 5.399183E-1 9.469790E-1 3.399848E-1 7.777778E-9 5.384565E-1 9.399465E-1 3.395886E-1 7.878788E-9 5.371147E-1 9.329141E-1 3.391924E-1 7.979798E-9 5.360739E-1 9.264010E-1 3.387961E-1 8.080808E-9 5.351042E-1 9.216037E-1 3.384452E-1 8.181818E-9 5.341345E-1 9.172009E-1 3.381516E-1 8.282828E-9 5.331648E-1 9.127980E-1 3.378687E-1 8.383838E-9 5.322625E-1 9.083952E-1 3.375858E-1 8.484848E-9 5.315239E-1 9.042896E-1 3.373029E-1 8.585859E-9 5.308140E-1 9.011432E-1 3.370593E-1 8.686869E-9 5.301041E-1 8.981560E-1 3.368625E-1 8.787879E-9 5.293941E-1 8.951688E-1 3.366722E-1 8.888889E-9 5.287491E-1 8.921816E-1 3.364819E-1 8.989899E-9 5.282572E-1 8.894159E-1 3.362916E-1 9.090909E-9 5.277831E-1 8.873494E-1 3.361242E-1 9.191919E-9 5.273091E-1 8.853575E-1 3.359826E-1 9.292929E-9 5.268350E-1 8.833656E-1 3.358432E-1 9.393939E-9 5.263952E-1 8.813737E-1 3.357038E-1 9.494949E-9 5.260341E-1 8.795174E-1 3.355644E-1 9.595960E-9 5.256778E-1 8.780807E-1 3.354466E-1 9.696970E-9 5.253216E-1 8.766656E-1 3.353518E-1 9.797980E-9 5.249653E-1 8.752506E-1 3.352579E-1 9.898990E-9 5.246420E-1 8.738355E-1 3.351640E-1 1.000000E-8 5.243925E-1 8.724204E-1 3.350701E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.554940E+0 2.041821E+0 3.042136E+0 1.010101E-10 2.554939E+0 2.041818E+0 3.042135E+0 2.020202E-10 2.554939E+0 2.041818E+0 3.042136E+0 3.030303E-10 2.554940E+0 2.041818E+0 3.042136E+0 4.040404E-10 2.554940E+0 2.041819E+0 3.042135E+0 5.050505E-10 2.554940E+0 2.041819E+0 3.042135E+0 6.060606E-10 2.554940E+0 2.041820E+0 3.042135E+0 7.070707E-10 2.554939E+0 2.041819E+0 3.042135E+0 8.080808E-10 2.554937E+0 2.041812E+0 3.042135E+0 9.090909E-10 2.554935E+0 2.041810E+0 3.042136E+0 1.010101E-9 2.554934E+0 2.041807E+0 3.042138E+0 1.111111E-9 2.554932E+0 2.041805E+0 3.042136E+0 1.212121E-9 2.554930E+0 2.041802E+0 3.042134E+0 1.313131E-9 2.554928E+0 2.041801E+0 3.042132E+0 1.414141E-9 2.554923E+0 2.041810E+0 3.042130E+0 1.515152E-9 2.554917E+0 2.041793E+0 3.042128E+0 1.616162E-9 2.554905E+0 2.041753E+0 3.042120E+0 1.717172E-9 2.554887E+0 2.041701E+0 3.042096E+0 1.818182E-9 2.554869E+0 2.041649E+0 3.042011E+0 1.919192E-9 2.554850E+0 2.041598E+0 3.041914E+0 2.020202E-9 2.554826E+0 2.041547E+0 3.041913E+0 2.121212E-9 2.554785E+0 2.041501E+0 3.041774E+0 2.222222E-9 2.554796E+0 2.041461E+0 3.040915E+0 2.323232E-9 2.554902E+0 2.041420E+0 3.039642E+0 2.424242E-9 2.554929E+0 2.041379E+0 3.037226E+0 2.525253E-9 2.554817E+0 2.041378E+0 3.013628E+0 2.626263E-9 2.553964E+0 2.041554E+0 2.923101E+0 2.727273E-9 2.551745E+0 2.041934E+0 2.740932E+0 2.828283E-9 2.544814E+0 2.042481E+0 2.442651E+0 2.929293E-9 2.516460E+0 2.043161E+0 2.034391E+0 3.030303E-9 2.430957E+0 2.043996E+0 1.487992E+0 3.131313E-9 2.260806E+0 2.045279E+0 9.339310E-1 3.232323E-9 2.012316E+0 2.046249E+0 5.177549E-1 3.333333E-9 1.683571E+0 2.044693E+0 2.793879E-1 3.434343E-9 1.318497E+0 2.038536E+0 1.270062E-1 3.535354E-9 9.596175E-1 2.026577E+0 6.863625E-2 3.636364E-9 6.421030E-1 2.003693E+0 3.959028E-2 3.737374E-9 4.218511E-1 1.950392E+0 2.264533E-2 3.838384E-9 2.768154E-1 1.863976E+0 9.232523E-3 3.939394E-9 1.522399E-1 1.752885E+0 4.974086E-3 4.040404E-9 8.237810E-2 1.588852E+0 5.301123E-3 4.141414E-9 5.291535E-2 1.398717E+0 4.577223E-3 4.242424E-9 3.256321E-2 1.201033E+0 3.893061E-3 4.343434E-9 1.774871E-2 1.002019E+0 3.208898E-3 4.444444E-9 1.245716E-2 8.040728E-1 2.570142E-3 4.545455E-9 1.017063E-2 6.187576E-1 2.128487E-3 4.646465E-9 8.438718E-3 4.625459E-1 1.895078E-3 4.747475E-9 7.031550E-3 3.394941E-1 1.727177E-3 4.848485E-9 5.624383E-3 2.507608E-1 1.589999E-3 4.949495E-9 4.419788E-3 1.847565E-1 1.460539E-3 5.050505E-9 3.660705E-3 1.278179E-1 1.331080E-3 5.151515E-9 3.185047E-3 9.325368E-2 1.201620E-3 5.252525E-9 2.833192E-3 7.555645E-2 1.095825E-3 5.353535E-9 2.553625E-3 5.785923E-2 1.019916E-3 5.454545E-9 2.275162E-3 4.016200E-2 9.511371E-4 5.555556E-9 1.996698E-3 2.431327E-2 8.823581E-4 5.656566E-9 1.718235E-3 1.669874E-2 8.135790E-4 5.757576E-9 1.534766E-3 1.436563E-2 7.542996E-4 5.858586E-9 1.424492E-3 1.203252E-2 7.054085E-4 5.959596E-9 1.315330E-3 9.699403E-3 6.588506E-4 6.060606E-9 1.206168E-3 7.601266E-3 6.122928E-4 6.161616E-9 1.097005E-3 6.512969E-3 5.657349E-4 6.262626E-9 1.015722E-3 5.970154E-3 5.262183E-4 6.363636E-9 9.519756E-4 5.427338E-3 4.934022E-4 6.464646E-9 8.884933E-4 4.884522E-3 4.619869E-4 6.565657E-9 8.250111E-4 4.347584E-3 4.305715E-4 6.666667E-9 7.615288E-4 3.835123E-3 3.991561E-4 6.767677E-9 7.120682E-4 3.333640E-3 3.718960E-4 6.868687E-9 6.697397E-4 2.832158E-3 3.480883E-4 6.969697E-9 6.275174E-4 2.330676E-3 3.249422E-4 7.070707E-9 5.852952E-4 1.894396E-3 3.017960E-4 7.171717E-9 5.430729E-4 1.722251E-3 2.786499E-4 7.272727E-9 5.098252E-4 1.646578E-3 2.606253E-4 7.373737E-9 4.802121E-4 1.570905E-3 2.463234E-4 7.474747E-9 4.506524E-4 1.495232E-3 2.326617E-4 7.575758E-9 4.210927E-4 1.409776E-3 2.190000E-4 7.676768E-9 3.915330E-4 1.285652E-3 2.053383E-4 7.777778E-9 3.680238E-4 1.150346E-3 1.921417E-4 7.878788E-9 3.464191E-4 1.015041E-3 1.792411E-4 7.979798E-9 3.248418E-4 8.797357E-4 1.663848E-4 8.080808E-9 3.032646E-4 7.636944E-4 1.535285E-4 8.181818E-9 2.816873E-4 7.221294E-4 1.406722E-4 8.282828E-9 2.672610E-4 6.969045E-4 1.321556E-4 8.383838E-9 2.545193E-4 6.716796E-4 1.260558E-4 8.484848E-9 2.418011E-4 6.464547E-4 1.202560E-4 8.585859E-9 2.290829E-4 6.180746E-4 1.144561E-4 8.686869E-9 2.163647E-4 5.777370E-4 1.086562E-4 8.787879E-9 2.041729E-4 5.355434E-4 1.017258E-4 8.888889E-9 1.920682E-4 4.933497E-4 9.424519E-5 8.989899E-9 1.799647E-4 4.511561E-4 8.671262E-5 9.090909E-9 1.678612E-4 4.130807E-4 7.918006E-5 9.191919E-9 1.557577E-4 3.903340E-4 7.164749E-5 9.292929E-9 1.489041E-4 3.690582E-4 6.796939E-5 9.393939E-9 1.425914E-4 3.477824E-4 6.592523E-5 9.494949E-9 1.362850E-4 3.265065E-4 6.397884E-5 9.595960E-9 1.299785E-4 3.078010E-4 6.203245E-5 9.696970E-9 1.236721E-4 2.985071E-4 6.008605E-5 9.797980E-9 1.160258E-4 2.895996E-4 5.474867E-5 9.898990E-9 1.083166E-4 2.806922E-4 4.816443E-5 1.000000E-8 1.006069E-4 2.717848E-4 4.155689E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.30 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204616E-1 8.554526E-1 3.338857E-1 2.020202E-10 5.204616E-1 8.554529E-1 3.338849E-1 3.030303E-10 5.204604E-1 8.554516E-1 3.338848E-1 4.040404E-10 5.204591E-1 8.554503E-1 3.338848E-1 5.050505E-10 5.204580E-1 8.554490E-1 3.338848E-1 6.060606E-10 5.204580E-1 8.554484E-1 3.338847E-1 7.070707E-10 5.204588E-1 8.554489E-1 3.338846E-1 8.080808E-10 5.204590E-1 8.554506E-1 3.338843E-1 9.090909E-10 5.204588E-1 8.554504E-1 3.338843E-1 1.010101E-9 5.204590E-1 8.554517E-1 3.338842E-1 1.111111E-9 5.204591E-1 8.554520E-1 3.338842E-1 1.212121E-9 5.204587E-1 8.554522E-1 3.338841E-1 1.313131E-9 5.204584E-1 8.554548E-1 3.338839E-1 1.414141E-9 5.204581E-1 8.554545E-1 3.338828E-1 1.515152E-9 5.204574E-1 8.554543E-1 3.338846E-1 1.616162E-9 5.204543E-1 8.554541E-1 3.339157E-1 1.717172E-9 5.204512E-1 8.554538E-1 3.339714E-1 1.818182E-9 5.204761E-1 8.554583E-1 3.341290E-1 1.919192E-9 5.206698E-1 8.554841E-1 3.348555E-1 2.020202E-9 5.212080E-1 8.555100E-1 3.353811E-1 2.121212E-9 5.220792E-1 8.555359E-1 3.324216E-1 2.222222E-9 5.227373E-1 8.555617E-1 3.360163E-1 2.323232E-9 5.225892E-1 8.556853E-1 4.004002E-1 2.424242E-9 5.265963E-1 8.561083E-1 6.241291E-1 2.525253E-9 5.549077E-1 8.566103E-1 1.130610E+0 2.626263E-9 6.444980E-1 8.577970E-1 1.853641E+0 2.727273E-9 8.824333E-1 8.595066E-1 2.672216E+0 2.828283E-9 1.296589E+0 8.621688E-1 3.180258E+0 2.929293E-9 1.832537E+0 8.691191E-1 3.439206E+0 3.030303E-9 2.429001E+0 8.874898E-1 3.495831E+0 3.131313E-9 2.900137E+0 9.350994E-1 3.512044E+0 3.232323E-9 3.145138E+0 1.023233E+0 3.523597E+0 3.333333E-9 3.230852E+0 1.157434E+0 3.530725E+0 3.434343E-9 3.256263E+0 1.368665E+0 3.535453E+0 3.535354E-9 3.266107E+0 1.654626E+0 3.540180E+0 3.636364E-9 3.274367E+0 1.963101E+0 3.543769E+0 3.737374E-9 3.279290E+0 2.273695E+0 3.545331E+0 3.838384E-9 3.282744E+0 2.561195E+0 3.546894E+0 3.939394E-9 3.285249E+0 2.778783E+0 3.548457E+0 4.040404E-9 3.287754E+0 2.919722E+0 3.550020E+0 4.141414E-9 3.290259E+0 2.996131E+0 3.551226E+0 4.242424E-9 3.292078E+0 3.036319E+0 3.551919E+0 4.343434E-9 3.292949E+0 3.066636E+0 3.552613E+0 4.444444E-9 3.293820E+0 3.074330E+0 3.553306E+0 4.545455E-9 3.294692E+0 3.071609E+0 3.553999E+0 4.646465E-9 3.295563E+0 3.071534E+0 3.554510E+0 4.747475E-9 3.296215E+0 3.072091E+0 3.554806E+0 4.848485E-9 3.296621E+0 3.072707E+0 3.555102E+0 4.949495E-9 3.297026E+0 3.073410E+0 3.555398E+0 5.050505E-9 3.297432E+0 3.074022E+0 3.555694E+0 5.151515E-9 3.297837E+0 3.074420E+0 3.555943E+0 5.252525E-9 3.298119E+0 3.074720E+0 3.556147E+0 5.353535E-9 3.298287E+0 3.075021E+0 3.556351E+0 5.454545E-9 3.298455E+0 3.075321E+0 3.556555E+0 5.555556E-9 3.298622E+0 3.075622E+0 3.556759E+0 5.656566E-9 3.298790E+0 3.075806E+0 3.556886E+0 5.757576E-9 3.298925E+0 3.075899E+0 3.556954E+0 5.858586E-9 3.299036E+0 3.075992E+0 3.557021E+0 5.959596E-9 3.299147E+0 3.076085E+0 3.557088E+0 6.060606E-9 3.299258E+0 3.076177E+0 3.557155E+0 6.161616E-9 3.299369E+0 3.076244E+0 3.557226E+0 6.262626E-9 3.299437E+0 3.076292E+0 3.557298E+0 6.363636E-9 3.299478E+0 3.076341E+0 3.557370E+0 6.464646E-9 3.299520E+0 3.076390E+0 3.557442E+0 6.565657E-9 3.299562E+0 3.076439E+0 3.557514E+0 6.666667E-9 3.299603E+0 3.076466E+0 3.557545E+0 6.767677E-9 3.299642E+0 3.076481E+0 3.557554E+0 6.868687E-9 3.299680E+0 3.076497E+0 3.557563E+0 6.969697E-9 3.299718E+0 3.076512E+0 3.557572E+0 7.070707E-9 3.299755E+0 3.076528E+0 3.557581E+0 7.171717E-9 3.299793E+0 3.076541E+0 3.557606E+0 7.272727E-9 3.299810E+0 3.076553E+0 3.557637E+0 7.373737E-9 3.299820E+0 3.076564E+0 3.557668E+0 7.474747E-9 3.299829E+0 3.076576E+0 3.557700E+0 7.575758E-9 3.299839E+0 3.076588E+0 3.557731E+0 7.676768E-9 3.299848E+0 3.076593E+0 3.557735E+0 7.777778E-9 3.299862E+0 3.076596E+0 3.557730E+0 7.878788E-9 3.299877E+0 3.076599E+0 3.557724E+0 7.979798E-9 3.299892E+0 3.076601E+0 3.557719E+0 8.080808E-9 3.299906E+0 3.076604E+0 3.557714E+0 8.181818E-9 3.299921E+0 3.076608E+0 3.557727E+0 8.282828E-9 3.299925E+0 3.076612E+0 3.557743E+0 8.383838E-9 3.299925E+0 3.076617E+0 3.557760E+0 8.484848E-9 3.299926E+0 3.076621E+0 3.557777E+0 8.585859E-9 3.299927E+0 3.076625E+0 3.557793E+0 8.686869E-9 3.299928E+0 3.076626E+0 3.557789E+0 8.787879E-9 3.299934E+0 3.076627E+0 3.557781E+0 8.888889E-9 3.299942E+0 3.076628E+0 3.557773E+0 8.989899E-9 3.299950E+0 3.076628E+0 3.557765E+0 9.090909E-9 3.299958E+0 3.076629E+0 3.557757E+0 9.191919E-9 3.299966E+0 3.076631E+0 3.557767E+0 9.292929E-9 3.299965E+0 3.076633E+0 3.557778E+0 9.393939E-9 3.299963E+0 3.076636E+0 3.557790E+0 9.494949E-9 3.299962E+0 3.076638E+0 3.557802E+0 9.595960E-9 3.299960E+0 3.076641E+0 3.557813E+0 9.696970E-9 3.299958E+0 3.076641E+0 3.557804E+0 9.797980E-9 3.299964E+0 3.076641E+0 3.557794E+0 9.898990E-9 3.299971E+0 3.076641E+0 3.557784E+0 1.000000E-8 3.299977E+0 3.076641E+0 3.557774E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 1.654173E-6 2.181302E-6 5.980217E-7 2.020202E-10 1.710800E-6 2.337879E-6 0.0 3.030303E-10 8.456089E-7 1.291676E-6 0.0 4.040404E-10 -1.958232E-8 2.454738E-7 0.0 5.050505E-10 -8.486797E-7 -7.704674E-7 0.0 6.060606E-10 -9.506476E-7 -1.164706E-6 -1.153216E-8 7.070707E-10 -4.117244E-7 -7.902879E-7 -2.440974E-7 8.080808E-10 0.0 -6.437656E-8 -9.671687E-7 9.090909E-10 0.0 -8.352996E-7 -1.164235E-6 1.010101E-9 -5.879388E-8 -1.297730E-6 -1.361302E-6 1.111111E-9 -7.114060E-7 -2.098301E-6 -1.558368E-6 1.212121E-9 -1.887284E-6 -3.191867E-6 -1.755435E-6 1.313131E-9 -3.063161E-6 -4.484048E-6 -2.011348E-6 1.414141E-9 -4.239039E-6 -8.702066E-6 -3.016886E-6 1.515152E-9 -5.750559E-6 -1.292008E-5 -1.855723E-6 1.616162E-9 -9.484576E-6 -1.713810E-5 2.874677E-5 1.717172E-9 -1.478181E-5 -2.135612E-5 8.443400E-5 1.818182E-9 3.089191E-6 -1.669937E-5 2.376359E-4 1.919192E-9 1.847098E-4 2.838685E-5 8.445169E-4 2.020202E-9 7.295060E-4 7.347307E-5 5.584302E-4 2.121212E-9 1.488613E-3 1.185593E-4 -5.884049E-3 2.222222E-9 9.860126E-4 1.636455E-4 -1.655390E-2 2.323232E-9 -3.367825E-3 3.235169E-4 2.953254E-3 2.424242E-9 -1.463539E-2 9.159752E-4 8.659827E-2 2.525253E-9 -2.135670E-2 1.523899E-3 2.708125E-1 2.626263E-9 -5.541618E-3 1.558864E-3 6.137661E-1 2.727273E-9 6.036328E-2 1.137169E-3 1.121563E+0 2.828283E-9 1.974704E-1 -7.353694E-4 1.647051E+0 2.929293E-9 3.373165E-1 -7.088224E-3 2.181859E+0 3.030303E-9 5.300557E-1 -1.517845E-2 2.546560E+0 3.131313E-9 8.540349E-1 -2.138900E-2 2.700379E+0 3.232323E-9 1.191475E+0 -2.225907E-2 2.792851E+0 3.333333E-9 1.520521E+0 -1.571725E-2 2.843913E+0 3.434343E-9 1.823493E+0 4.844401E-3 2.877679E+0 3.535354E-9 2.038203E+0 4.678519E-2 2.911446E+0 3.636364E-9 2.165792E+0 1.136640E-1 2.938338E+0 3.737374E-9 2.253840E+0 1.937271E-1 2.952330E+0 3.838384E-9 2.315791E+0 2.889486E-1 2.964137E+0 3.939394E-9 2.355733E+0 4.244597E-1 2.973446E+0 4.040404E-9 2.384597E+0 5.843040E-1 2.981474E+0 4.141414E-9 2.406896E+0 7.441483E-1 2.989502E+0 4.242424E-9 2.429195E+0 9.039927E-1 2.997530E+0 4.343434E-9 2.451494E+0 1.059062E+0 3.004568E+0 4.444444E-9 2.469596E+0 1.199809E+0 3.009281E+0 4.545455E-9 2.480689E+0 1.320854E+0 3.012704E+0 4.646465E-9 2.489228E+0 1.420865E+0 3.016127E+0 4.747475E-9 2.496330E+0 1.509859E+0 3.019551E+0 4.848485E-9 2.502491E+0 1.591663E+0 3.022590E+0 4.949495E-9 2.508653E+0 1.657167E+0 3.024822E+0 5.050505E-9 2.514814E+0 1.710217E+0 3.026645E+0 5.151515E-9 2.520573E+0 1.751127E+0 3.028469E+0 5.252525E-9 2.524711E+0 1.783828E+0 3.030293E+0 5.353535E-9 2.527710E+0 1.816528E+0 3.031869E+0 5.454545E-9 2.530709E+0 1.849229E+0 3.032972E+0 5.555556E-9 2.533709E+0 1.881930E+0 3.033861E+0 5.656566E-9 2.536513E+0 1.903734E+0 3.034749E+0 5.757576E-9 2.538566E+0 1.916976E+0 3.035637E+0 5.858586E-9 2.540169E+0 1.930218E+0 3.036426E+0 5.959596E-9 2.541773E+0 1.943460E+0 3.037040E+0 6.060606E-9 2.543376E+0 1.956702E+0 3.037584E+0 6.161616E-9 2.544866E+0 1.966191E+0 3.038128E+0 6.262626E-9 2.545940E+0 1.973281E+0 3.038672E+0 6.363636E-9 2.546803E+0 1.980371E+0 3.039122E+0 6.464646E-9 2.547666E+0 1.987461E+0 3.039419E+0 6.565657E-9 2.548529E+0 1.994551E+0 3.039663E+0 6.666667E-9 2.549330E+0 1.999329E+0 3.039907E+0 6.767677E-9 2.549906E+0 2.002915E+0 3.040151E+0 6.868687E-9 2.550389E+0 2.006502E+0 3.040373E+0 6.969697E-9 2.550871E+0 2.010089E+0 3.040562E+0 7.070707E-9 2.551354E+0 2.013676E+0 3.040742E+0 7.171717E-9 2.551798E+0 2.016311E+0 3.040921E+0 7.272727E-9 2.552109E+0 2.018558E+0 3.041100E+0 7.373737E-9 2.552375E+0 2.020804E+0 3.041237E+0 7.474747E-9 2.552640E+0 2.023050E+0 3.041315E+0 7.575758E-9 2.552906E+0 2.025296E+0 3.041377E+0 7.676768E-9 2.553150E+0 2.026762E+0 3.041440E+0 7.777778E-9 2.553322E+0 2.027982E+0 3.041502E+0 7.878788E-9 2.553475E+0 2.029201E+0 3.041566E+0 7.979798E-9 2.553627E+0 2.030421E+0 3.041631E+0 8.080808E-9 2.553780E+0 2.031640E+0 3.041697E+0 8.181818E-9 2.553919E+0 2.032522E+0 3.041763E+0 8.282828E-9 2.554012E+0 2.033323E+0 3.041829E+0 8.383838E-9 2.554096E+0 2.034125E+0 3.041872E+0 8.484848E-9 2.554181E+0 2.034927E+0 3.041887E+0 8.585859E-9 2.554265E+0 2.035728E+0 3.041898E+0 8.686869E-9 2.554342E+0 2.036218E+0 3.041909E+0 8.787879E-9 2.554395E+0 2.036656E+0 3.041920E+0 8.888889E-9 2.554445E+0 2.037095E+0 3.041938E+0 8.989899E-9 2.554495E+0 2.037534E+0 3.041965E+0 9.090909E-9 2.554544E+0 2.037973E+0 3.041993E+0 9.191919E-9 2.554589E+0 2.038286E+0 3.042022E+0 9.292929E-9 2.554618E+0 2.038586E+0 3.042050E+0 9.393939E-9 2.554645E+0 2.038886E+0 3.042064E+0 9.494949E-9 2.554673E+0 2.039187E+0 3.042062E+0 9.595960E-9 2.554700E+0 2.039487E+0 3.042059E+0 9.696970E-9 2.554726E+0 2.039661E+0 3.042057E+0 9.797980E-9 2.554744E+0 2.039829E+0 3.042054E+0 9.898990E-9 2.554762E+0 2.039998E+0 3.042069E+0 1.000000E-8 2.554781E+0 2.040166E+0 3.042101E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.00 3.60 | [GND Clamp] -3.300000E+0 -2.086628E+0 -2.136951E+0 -2.041705E+0 -3.200000E+0 -1.998718E+0 -2.048857E+0 -1.953816E+0 -3.100000E+0 -1.910854E+0 -1.960815E+0 -1.865962E+0 -3.000000E+0 -1.823042E+0 -1.872828E+0 -1.778145E+0 -2.900000E+0 -1.735287E+0 -1.784901E+0 -1.690370E+0 -2.800000E+0 -1.647592E+0 -1.697041E+0 -1.602640E+0 -2.700000E+0 -1.559965E+0 -1.609254E+0 -1.514961E+0 -2.600000E+0 -1.472413E+0 -1.521549E+0 -1.427339E+0 -2.500000E+0 -1.384944E+0 -1.433934E+0 -1.339783E+0 -2.400000E+0 -1.297569E+0 -1.346422E+0 -1.252302E+0 -2.300000E+0 -1.210300E+0 -1.259024E+0 -1.164906E+0 -2.200000E+0 -1.123150E+0 -1.171758E+0 -1.077610E+0 -2.100000E+0 -1.036140E+0 -1.084642E+0 -9.904305E-1 -2.000000E+0 -9.492908E-1 -9.977012E-1 -9.033894E-1 -1.900000E+0 -8.626323E-1 -9.109655E-1 -8.165144E-1 -1.800000E+0 -7.762027E-1 -8.244739E-1 -7.298424E-1 -1.700000E+0 -6.900527E-1 -7.382777E-1 -6.434235E-1 -1.600000E+0 -6.042528E-1 -6.524459E-1 -5.573287E-1 -1.500000E+0 -5.189035E-1 -5.670744E-1 -4.716631E-1 -1.400000E+0 -4.341557E-1 -4.823018E-1 -3.865948E-1 -1.300000E+0 -3.502547E-1 -3.983394E-1 -3.024024E-1 -1.200000E+0 -2.676132E-1 -3.155363E-1 -2.196266E-1 -1.100000E+0 -1.870499E-1 -2.344933E-1 -1.394934E-1 -1.000000E+0 -1.104660E-1 -1.564364E-1 -6.575687E-2 -9.000000E-1 -4.369648E-2 -8.430201E-2 -1.590337E-2 -8.000000E-1 -6.751898E-3 -2.687543E-2 -8.150195E-3 -7.000000E-1 -1.876732E-3 -2.843239E-3 -4.875679E-3 -6.000000E-1 -7.422966E-4 -3.009665E-4 -1.488805E-3 -5.000000E-1 -1.045068E-4 -6.389036E-5 -1.644202E-4 -4.000000E-1 -6.741564E-6 -7.718712E-6 -6.206934E-6 -3.000000E-1 -2.627550E-7 -5.403645E-7 -1.049564E-7 -2.000000E-1 -7.320940E-9 -2.796456E-8 -1.169840E-9 -1.000000E-1 -1.580346E-10 -1.120754E-9 -1.364436E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.014278E-12 8.732626E-12 -3.024969E-12 2.000000E-1 -1.314171E-12 1.170919E-11 -2.464584E-12 3.000000E-1 -6.497025E-13 1.293965E-11 -1.876721E-12 4.000000E-1 -4.796164E-14 1.412936E-11 -1.342482E-12 5.000000E-1 6.044054E-13 1.520784E-11 -7.549517E-13 6.000000E-1 1.256328E-12 1.620926E-11 -1.669775E-13 7.000000E-1 1.906919E-12 1.725864E-11 5.346834E-13 8.000000E-1 2.442491E-12 1.841505E-11 8.939516E-13 9.000000E-1 3.097078E-12 1.923173E-11 1.598721E-12 1.000000E+0 3.746337E-12 2.038281E-11 2.072120E-12 1.100000E+0 4.511058E-12 2.130651E-11 2.774669E-12 1.200000E+0 5.047518E-12 2.245493E-11 3.248069E-12 1.300000E+0 5.583089E-12 2.349054E-11 3.949729E-12 1.400000E+0 6.348699E-12 2.475531E-11 4.652279E-12 1.500000E+0 7.111645E-12 2.533529E-11 5.126566E-12 1.600000E+0 7.420731E-12 2.682477E-11 5.374368E-12 1.700000E+0 7.958079E-12 2.740475E-11 5.847767E-12 1.800000E+0 8.720136E-12 2.866685E-11 6.549428E-12 1.900000E+0 9.259260E-12 2.970157E-11 7.706724E-12 2.000000E+0 1.002220E-11 3.073630E-11 7.725376E-12 2.100000E+0 1.078959E-11 3.177014E-11 8.654411E-12 2.200000E+0 1.155165E-11 3.280753E-11 9.130474E-12 2.300000E+0 1.140776E-11 3.384315E-11 1.005596E-11 2.400000E+0 1.262279E-11 3.555556E-11 1.007727E-11 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.369926E-11 3.717737E-11 1.148237E-11 2.700000E+0 1.446310E-11 3.798739E-11 1.150013E-11 2.800000E+0 1.522871E-11 3.971401E-11 1.242917E-11 2.900000E+0 1.553779E-11 4.007461E-11 1.290346E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.706546E-11 4.217071E-11 1.385203E-11 3.200000E+0 1.737987E-11 4.390088E-11 1.387512E-11 3.300000E+0 1.814549E-11 4.473577E-11 1.480060E-11 | [POWER Clamp] 0.0 1.814904E-11 4.089529E-11 1.667821E-11 -1.000000E-1 1.845812E-11 4.217071E-11 1.760725E-11 -2.000000E-1 1.968203E-11 4.390088E-11 1.899103E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.855227E-11 -4.000000E-1 2.076383E-11 4.511058E-11 1.903189E-11 -5.000000E-1 2.108003E-11 4.640910E-11 1.950795E-11 -6.000000E-1 2.230216E-11 4.771117E-11 2.089706E-11 -7.000000E-1 2.262723E-11 4.902034E-11 2.045653E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -9.000000E-1 2.417266E-11 5.077538E-11 2.140155E-11 -1.000000E+0 2.449596E-11 5.212897E-11 2.370371E-11 -1.100000E+0 2.573231E-11 5.350031E-11 2.235723E-11 -1.200000E+0 2.605915E-11 5.443468E-11 2.283684E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.421174E-11 -1.400000E+0 2.763301E-11 5.683276E-11 2.560441E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.516387E-11 -1.600000E+0 2.922462E-11 5.844924E-11 2.564704E-11 -1.700000E+0 2.957279E-11 6.044587E-11 2.702194E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.659917E-11 -1.900000E+0 3.029044E-11 6.277645E-11 2.707168E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846079E-11 -2.100000E+0 3.193534E-11 6.531664E-11 2.892975E-11 -2.200000E+0 3.322853E-11 6.760814E-11 2.849987E-11 -2.300000E+0 3.362288E-11 6.995648E-11 2.988898E-11 -2.400000E+0 3.311129E-11 7.057110E-11 3.036860E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.084466E-11 -2.600000E+0 3.576162E-11 7.482015E-11 3.041478E-11 -2.700000E+0 3.709744E-11 7.664624E-11 3.270628E-11 -2.800000E+0 3.663914E-11 7.858247E-11 3.228706E-11 -2.900000E+0 3.801048E-11 8.155254E-11 3.366907E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.323919E-11 -3.100000E+0 3.896261E-11 8.699530E-11 3.463185E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.420197E-11 -3.300000E+0 4.090950E-11 9.123013E-11 3.559464E-11 | |[End cntrl | |====================================================================== [End]