|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX14M | Low Voltage Hex Inverter with 5V | Tolerant Inputs | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx14m_300.ibs | [File Rev] 4.1 | [Date] 08-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] 74LCX14M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i0 data_i 101m 3.89n 0.15p 2 o0 data_o 81m 3.37n 0.08p 3 i1 data_i 81m 2.56n 0.07p 4 o1 data_o 81m 2.57n 0.07p 5 i2 data_i 81m 2.56n 0.08p 6 o2 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o 101m 3.89n 0.10p 9 i3 data_i 101m 3.37n 0.10p 10 o4 data_o 81m 2.56n 0.08p 11 i4 data_i 81m 2.57n 0.06p 12 o5 data_o 81m 2.56n 0.08p 13 i5 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.2 Vinl=0.6 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.122714E+0 -1.143238E+0 -1.107341E+0 -3.200000E+0 -1.075756E+0 -1.096523E+0 -1.059831E+0 -3.100000E+0 -1.028849E+0 -1.049844E+0 -1.012398E+0 -3.000000E+0 -9.819921E-1 -1.003203E+0 -9.650405E-1 -2.900000E+0 -9.351868E-1 -9.566023E-1 -9.177576E-1 -2.800000E+0 -8.884340E-1 -9.100437E-1 -8.705487E-1 -2.700000E+0 -8.417353E-1 -8.635302E-1 -8.234136E-1 -2.600000E+0 -7.950929E-1 -8.170650E-1 -7.763528E-1 -2.500000E+0 -7.485096E-1 -7.706523E-1 -7.293672E-1 -2.400000E+0 -7.019891E-1 -7.242970E-1 -6.824588E-1 -2.300000E+0 -6.555362E-1 -6.780050E-1 -6.356304E-1 -2.200000E+0 -6.091569E-1 -6.317839E-1 -5.888861E-1 -2.100000E+0 -5.628593E-1 -5.856427E-1 -5.422318E-1 -2.000000E+0 -5.166536E-1 -5.395930E-1 -4.956759E-1 -1.900000E+0 -4.705532E-1 -4.936493E-1 -4.492297E-1 -1.800000E+0 -4.245761E-1 -4.478306E-1 -4.029092E-1 -1.700000E+0 -3.787465E-1 -4.021614E-1 -3.567372E-1 -1.600000E+0 -3.330982E-1 -3.566754E-1 -3.107468E-1 -1.500000E+0 -2.876797E-1 -3.114187E-1 -2.649883E-1 -1.400000E+0 -2.425638E-1 -2.664581E-1 -2.195417E-1 -1.300000E+0 -1.978684E-1 -2.218945E-1 -1.745473E-1 -1.200000E+0 -1.537905E-1 -1.778924E-1 -1.302650E-1 -1.100000E+0 -1.107150E-1 -1.347307E-1 -8.729282E-2 -1.000000E+0 -6.951251E-2 -9.296371E-2 -4.742164E-2 -9.000000E-1 -3.273534E-2 -5.386827E-2 -1.855901E-2 -8.000000E-1 -9.183459E-3 -2.110861E-2 -9.725856E-3 -7.000000E-1 -3.025998E-3 -3.882058E-3 -4.884622E-3 -6.000000E-1 -8.326523E-4 -5.988480E-4 -1.480079E-3 -5.000000E-1 -1.051668E-4 -8.119508E-5 -1.645084E-4 -4.000000E-1 -6.753559E-6 -7.809329E-6 -6.217780E-6 -3.000000E-1 -2.632102E-7 -5.377601E-7 -1.051459E-7 -2.000000E-1 -7.333360E-9 -2.783400E-8 -1.171632E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692424E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244338E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.055778E-13 1.305023E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.439293E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.789325E-13 8.000000E-1 9.334755E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730482E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.234657E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.099743E-12 2.064038E-11 1.625366E-12 1.400000E+0 3.533174E-12 2.147260E-11 2.027711E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400924E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396661E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479617E-11 3.630873E-12 1.900000E+0 5.700329E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.567191E-12 2.729017E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895639E-11 5.634604E-12 2.400000E+0 7.863932E-12 2.978773E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145395E-11 6.835421E-12 2.700000E+0 9.164225E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312195E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046985E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565148E-11 8.839152E-12 3.200000E+0 1.134026E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734790E-11 9.642065E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [Pullup] -3.300000E+0 1.977777E-1 1.500812E-1 2.563893E-1 -3.200000E+0 1.962233E-1 1.492076E-1 2.547291E-1 -3.100000E+0 1.942525E-1 1.479897E-1 2.524067E-1 -3.000000E+0 1.917597E-1 1.463816E-1 2.492425E-1 -2.900000E+0 1.886903E-1 1.443448E-1 2.451973E-1 -2.800000E+0 1.850432E-1 1.418605E-1 2.403216E-1 -2.700000E+0 1.808502E-1 1.389343E-1 2.346968E-1 -2.600000E+0 1.761562E-1 1.355898E-1 2.284028E-1 -2.500000E+0 1.710078E-1 1.318595E-1 2.215063E-1 -2.400000E+0 1.654484E-1 1.277783E-1 2.140520E-1 -2.300000E+0 1.595158E-1 1.233800E-1 2.060475E-1 -2.200000E+0 1.532410E-1 1.186965E-1 1.974434E-1 -2.100000E+0 1.466439E-1 1.137565E-1 1.883731E-1 -2.000000E+0 1.397294E-1 1.085851E-1 1.792067E-1 -1.900000E+0 1.325108E-1 1.032026E-1 1.700390E-1 -1.800000E+0 1.251237E-1 9.762555E-2 1.608777E-1 -1.700000E+0 1.177256E-1 9.187547E-2 1.517271E-1 -1.600000E+0 1.103604E-1 8.600901E-2 1.425945E-1 -1.500000E+0 1.030387E-1 8.012186E-2 1.334929E-1 -1.400000E+0 9.577078E-2 7.427678E-2 1.244384E-1 -1.300000E+0 8.857143E-2 6.849901E-2 1.154287E-1 -1.200000E+0 8.145304E-2 6.280593E-2 1.064445E-1 -1.100000E+0 7.440696E-2 5.720909E-2 9.749347E-2 -1.000000E+0 6.741864E-2 5.169910E-2 8.857785E-2 -9.000000E-1 6.048832E-2 4.625977E-2 7.969592E-2 -8.000000E-1 5.361165E-2 4.088654E-2 7.117962E-2 -7.000000E-1 4.679228E-2 3.556750E-2 6.266611E-2 -6.000000E-1 4.015486E-2 3.028881E-2 5.375423E-2 -5.000000E-1 3.345899E-2 2.506215E-2 4.482433E-2 -4.000000E-1 2.672044E-2 1.991508E-2 3.588535E-2 -3.000000E-1 2.000376E-2 1.485348E-2 2.693565E-2 -2.000000E-1 1.331198E-2 9.853015E-3 1.797303E-2 -1.000000E-1 6.643724E-3 4.902362E-3 8.994890E-3 0.0 3.951328E-11 9.057821E-11 3.829648E-11 10.000000E-2 -6.523617E-3 -4.772285E-3 -8.892447E-3 2.000000E-1 -1.283037E-2 -9.334110E-3 -1.755877E-2 3.000000E-1 -1.891083E-2 -1.367830E-2 -2.598896E-2 4.000000E-1 -2.475521E-2 -1.778950E-2 -3.417382E-2 5.000000E-1 -3.030809E-2 -2.161430E-2 -4.210301E-2 6.000000E-1 -3.516872E-2 -2.520843E-2 -4.975838E-2 7.000000E-1 -4.004606E-2 -2.858951E-2 -5.677184E-2 8.000000E-1 -4.476420E-2 -3.172670E-2 -6.285485E-2 9.000000E-1 -4.921969E-2 -3.460938E-2 -6.930239E-2 1.000000E+0 -5.339635E-2 -3.723250E-2 -7.560694E-2 1.100000E+0 -5.728599E-2 -3.959255E-2 -8.160613E-2 1.200000E+0 -6.088171E-2 -4.168829E-2 -8.727935E-2 1.300000E+0 -6.417783E-2 -4.352194E-2 -9.261710E-2 1.400000E+0 -6.717061E-2 -4.510084E-2 -9.761001E-2 1.500000E+0 -6.985932E-2 -4.643922E-2 -1.022500E-1 1.600000E+0 -7.224770E-2 -4.755939E-2 -1.065309E-1 1.700000E+0 -7.434573E-2 -4.849123E-2 -1.104499E-1 1.800000E+0 -7.617123E-2 -4.926918E-2 -1.140090E-1 1.900000E+0 -7.775037E-2 -4.992759E-2 -1.172165E-1 2.000000E+0 -7.911625E-2 -5.049654E-2 -1.200887E-1 2.100000E+0 -8.030525E-2 -5.099978E-2 -1.226505E-1 2.200000E+0 -8.135257E-2 -5.145470E-2 -1.249337E-1 2.300000E+0 -8.228872E-2 -5.187353E-2 -1.269740E-1 2.400000E+0 -8.313806E-2 -5.226471E-2 -1.288070E-1 2.500000E+0 -8.391895E-2 -5.263406E-2 -1.304653E-1 2.600000E+0 -8.464493E-2 -5.298569E-2 -1.319764E-1 2.700000E+0 -8.532585E-2 -5.332251E-2 -1.333633E-1 2.800000E+0 -8.596902E-2 -5.364670E-2 -1.346443E-1 2.900000E+0 -8.657989E-2 -5.395987E-2 -1.358342E-1 3.000000E+0 -8.716268E-2 -5.426330E-2 -1.369452E-1 3.100000E+0 -8.772069E-2 -5.455800E-2 -1.379871E-1 3.200000E+0 -8.825660E-2 -5.484478E-2 -1.389681E-1 3.300000E+0 -8.877261E-2 -5.512452E-2 -1.398952E-1 3.400000E+0 -8.927056E-2 -5.540022E-2 -1.407741E-1 3.500000E+0 -8.975202E-2 -5.569745E-2 -1.416099E-1 3.600000E+0 -9.021843E-2 -5.620877E-2 -1.424068E-1 3.700000E+0 -9.067282E-2 -5.840618E-2 -1.431686E-1 3.800000E+0 -9.114440E-2 -7.288203E-2 -1.438986E-1 3.900000E+0 -9.184438E-2 -1.115902E-1 -1.445997E-1 4.000000E+0 -9.325032E-2 -1.654140E-1 -1.452759E-1 4.100000E+0 -9.732005E-2 -2.254142E-1 -1.459715E-1 4.200000E+0 -1.171807E-1 -2.883216E-1 -1.470545E-1 4.300000E+0 -1.557505E-1 -3.528700E-1 -1.490397E-1 4.400000E+0 -2.090398E-1 -4.184612E-1 -1.518253E-1 4.500000E+0 -2.698604E-1 -4.847763E-1 -1.576957E-1 4.600000E+0 -3.337362E-1 -5.516187E-1 -1.834796E-1 4.700000E+0 -3.991772E-1 -6.188637E-1 -2.235692E-1 4.800000E+0 -4.655650E-1 -6.864267E-1 -2.691835E-1 4.900000E+0 -5.325922E-1 -7.542473E-1 -3.252470E-1 5.000000E+0 -6.000771E-1 -8.222813E-1 -3.886430E-1 5.100000E+0 -6.679079E-1 -8.904952E-1 -4.545439E-1 5.200000E+0 -7.360098E-1 -9.588631E-1 -5.216065E-1 5.300000E+0 -8.043302E-1 -1.027365E+0 -5.893461E-1 5.400000E+0 -8.728309E-1 -1.095983E+0 -6.575371E-1 5.500000E+0 -9.414832E-1 -1.164705E+0 -7.260502E-1 5.600000E+0 -1.010265E+0 -1.233520E+0 -7.948067E-1 5.700000E+0 -1.079159E+0 -1.302418E+0 -8.637545E-1 5.800000E+0 -1.148151E+0 -1.371392E+0 -9.328571E-1 5.900000E+0 -1.217229E+0 -1.440435E+0 -1.002088E+0 6.000000E+0 -1.286386E+0 -1.509541E+0 -1.071427E+0 6.100000E+0 -1.355612E+0 -1.578705E+0 -1.140858E+0 6.200000E+0 -1.424901E+0 -1.647923E+0 -1.210370E+0 6.300000E+0 -1.494248E+0 -1.717191E+0 -1.279952E+0 6.400000E+0 -1.563647E+0 -1.786507E+0 -1.349597E+0 6.500000E+0 -1.633095E+0 -1.855866E+0 -1.419297E+0 6.600000E+0 -1.702588E+0 -1.925266E+0 -1.489048E+0 | [Pulldown] -3.300000E+0 -1.623104E+0 -1.661648E+0 -1.586472E+0 -3.200000E+0 -1.555045E+0 -1.593584E+0 -1.518135E+0 -3.100000E+0 -1.487101E+0 -1.525572E+0 -1.449880E+0 -3.000000E+0 -1.419224E+0 -1.457617E+0 -1.381837E+0 -2.900000E+0 -1.351411E+0 -1.389723E+0 -1.313966E+0 -2.800000E+0 -1.283672E+0 -1.321901E+0 -1.246200E+0 -2.700000E+0 -1.216018E+0 -1.254157E+0 -1.178540E+0 -2.600000E+0 -1.148459E+0 -1.186499E+0 -1.111006E+0 -2.500000E+0 -1.081005E+0 -1.118936E+0 -1.043622E+0 -2.400000E+0 -1.013663E+0 -1.051474E+0 -9.764039E-1 -2.300000E+0 -9.464385E-1 -9.841233E-1 -9.093625E-1 -2.200000E+0 -8.793477E-1 -9.168942E-1 -8.425329E-1 -2.100000E+0 -8.124166E-1 -8.498045E-1 -7.760072E-1 -2.000000E+0 -7.456839E-1 -7.828780E-1 -7.099644E-1 -1.900000E+0 -6.792038E-1 -7.161461E-1 -6.447679E-1 -1.800000E+0 -6.130572E-1 -6.496521E-1 -5.812988E-1 -1.700000E+0 -5.473693E-1 -5.834539E-1 -5.215750E-1 -1.600000E+0 -4.823614E-1 -5.176344E-1 -4.660345E-1 -1.500000E+0 -4.184475E-1 -4.523160E-1 -4.117490E-1 -1.400000E+0 -3.565656E-1 -3.876959E-1 -3.577957E-1 -1.300000E+0 -2.987478E-1 -3.241006E-1 -3.042375E-1 -1.200000E+0 -2.462106E-1 -2.621617E-1 -2.513625E-1 -1.100000E+0 -1.965221E-1 -2.032287E-1 -1.998628E-1 -1.000000E+0 -1.491205E-1 -1.500631E-1 -1.519133E-1 -9.000000E-1 -1.069044E-1 -1.049389E-1 -1.170888E-1 -8.000000E-1 -7.974778E-2 -6.918064E-2 -1.007115E-1 -7.000000E-1 -6.724590E-2 -5.010111E-2 -8.670001E-2 -6.000000E-1 -5.692701E-2 -4.146885E-2 -7.336847E-2 -5.000000E-1 -4.723276E-2 -3.428020E-2 -6.089737E-2 -4.000000E-1 -3.775739E-2 -2.730059E-2 -4.877961E-2 -3.000000E-1 -2.830346E-2 -2.037939E-2 -3.665275E-2 -2.000000E-1 -1.885244E-2 -1.350993E-2 -2.447849E-2 -1.000000E-1 -9.413569E-3 -6.709035E-3 -1.225938E-2 4.440892E-16 -8.026653E-11 -3.096071E-11 2.875209E-10 1.000000E-1 9.222778E-3 6.494626E-3 1.211699E-2 2.000000E-1 1.809290E-2 1.266788E-2 2.390288E-2 3.000000E-1 2.660064E-2 1.851570E-2 3.534321E-2 4.000000E-1 3.473642E-2 2.403433E-2 4.642308E-2 5.000000E-1 4.249079E-2 2.922035E-2 5.712717E-2 6.000000E-1 4.985443E-2 3.407062E-2 6.743969E-2 7.000000E-1 5.681814E-2 3.858231E-2 7.734437E-2 8.000000E-1 6.337276E-2 4.275283E-2 8.682429E-2 9.000000E-1 6.950895E-2 4.657971E-2 9.586174E-2 1.000000E+0 7.521699E-2 5.006051E-2 1.044379E-1 1.100000E+0 8.048625E-2 5.319261E-2 1.125322E-1 1.200000E+0 8.530450E-2 5.597307E-2 1.201217E-1 1.300000E+0 8.965700E-2 5.839870E-2 1.271796E-1 1.400000E+0 9.352568E-2 6.046727E-2 1.336732E-1 1.500000E+0 9.688980E-2 6.218121E-2 1.395625E-1 1.600000E+0 9.973097E-2 6.355482E-2 1.447986E-1 1.700000E+0 1.020459E-1 6.462186E-2 1.493275E-1 1.800000E+0 1.038641E-1 6.543493E-2 1.531060E-1 1.900000E+0 1.052540E-1 6.605390E-2 1.561308E-1 2.000000E+0 1.063073E-1 6.653259E-2 1.584638E-1 2.100000E+0 1.071137E-1 6.691247E-2 1.602252E-1 2.200000E+0 1.077454E-1 6.722289E-2 1.615545E-1 2.300000E+0 1.082546E-1 6.748392E-2 1.625747E-1 2.400000E+0 1.086771E-1 6.770916E-2 1.633784E-1 2.500000E+0 1.090372E-1 6.790794E-2 1.640303E-1 2.600000E+0 1.093516E-1 6.808676E-2 1.645745E-1 2.700000E+0 1.096316E-1 6.825022E-2 1.650404E-1 2.800000E+0 1.098854E-1 6.840165E-2 1.654486E-1 2.900000E+0 1.101188E-1 6.854353E-2 1.658130E-1 3.000000E+0 1.103361E-1 6.867771E-2 1.661438E-1 3.100000E+0 1.105405E-1 6.880561E-2 1.664483E-1 3.200000E+0 1.107344E-1 6.892836E-2 1.667319E-1 3.300000E+0 1.109198E-1 6.904687E-2 1.669986E-1 3.400000E+0 1.110982E-1 6.916189E-2 1.672517E-1 3.500000E+0 1.112709E-1 6.927408E-2 1.674937E-1 3.600000E+0 1.114391E-1 6.938400E-2 1.677269E-1 3.700000E+0 1.116038E-1 6.949222E-2 1.679529E-1 3.800000E+0 1.117658E-1 6.959922E-2 1.681734E-1 3.900000E+0 1.119262E-1 6.970554E-2 1.683900E-1 4.000000E+0 1.120859E-1 6.981168E-2 1.686042E-1 4.100000E+0 1.122457E-1 6.991819E-2 1.688174E-1 4.200000E+0 1.124066E-1 7.002564E-2 1.690310E-1 4.300000E+0 1.125697E-1 7.013466E-2 1.692466E-1 4.400000E+0 1.127361E-1 7.024595E-2 1.694657E-1 4.500000E+0 1.129070E-1 7.036030E-2 1.696901E-1 4.600000E+0 1.130837E-1 7.047861E-2 1.699214E-1 4.700000E+0 1.132678E-1 7.060189E-2 1.701618E-1 4.800000E+0 1.134610E-1 7.073133E-2 1.704135E-1 4.900000E+0 1.136652E-1 7.086828E-2 1.706789E-1 5.000000E+0 1.138829E-1 7.101431E-2 1.709608E-1 5.100000E+0 1.141165E-1 7.117118E-2 1.712625E-1 5.200000E+0 1.143690E-1 7.134094E-2 1.715874E-1 5.300000E+0 1.146438E-1 7.152585E-2 1.719397E-1 5.400000E+0 1.149446E-1 7.172850E-2 1.723240E-1 5.500000E+0 1.152756E-1 7.195174E-2 1.727454E-1 5.600000E+0 1.156414E-1 7.219873E-2 1.732097E-1 5.700000E+0 1.160472E-1 7.247293E-2 1.737232E-1 5.800000E+0 1.164986E-1 7.277812E-2 1.742928E-1 5.900000E+0 1.170015E-1 7.311836E-2 1.749261E-1 6.000000E+0 1.175625E-1 7.349800E-2 1.756312E-1 6.100000E+0 1.181885E-1 7.392166E-2 1.764168E-1 6.200000E+0 1.188866E-1 7.439422E-2 1.772920E-1 6.300000E+0 1.196643E-1 7.492076E-2 1.782664E-1 6.400000E+0 1.205296E-1 7.550659E-2 1.793497E-1 6.500000E+0 1.214903E-1 7.615715E-2 1.805522E-1 6.600000E+0 1.225545E-1 7.687800E-2 1.818838E-1 | [Ramp] dV/dt_r 1.446E+0/9.732E-10 1.164E+0/1.573E-9 1.715E+0/6.586E-10 dV/dt_f 1.559E+0/1.593E-9 1.216E+0/2.507E-9 1.817E+0/1.030E-9 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.086966E+0 3.545165E+0 1.010101E-10 3.300144E+0 3.087134E+0 3.545307E+0 2.020202E-10 3.300102E+0 3.087114E+0 3.545239E+0 3.030303E-10 3.300057E+0 3.087076E+0 3.545200E+0 4.040404E-10 3.300011E+0 3.087038E+0 3.545161E+0 5.050505E-10 3.299966E+0 3.087000E+0 3.545122E+0 6.060606E-10 3.299910E+0 3.086959E+0 3.545069E+0 7.070707E-10 3.299845E+0 3.086917E+0 3.544975E+0 8.080808E-10 3.299779E+0 3.086875E+0 3.544807E+0 9.090909E-10 3.299714E+0 3.086833E+0 3.544630E+0 1.010101E-9 3.299645E+0 3.086786E+0 3.544452E+0 1.111111E-9 3.299532E+0 3.086700E+0 3.544274E+0 1.212121E-9 3.299385E+0 3.086570E+0 3.544096E+0 1.313131E-9 3.299225E+0 3.086403E+0 3.543932E+0 1.414141E-9 3.298895E+0 3.086092E+0 3.543847E+0 1.515152E-9 3.298564E+0 3.085781E+0 3.543663E+0 1.616162E-9 3.298233E+0 3.085470E+0 3.543327E+0 1.717172E-9 3.297903E+0 3.085159E+0 3.542798E+0 1.818182E-9 3.297487E+0 3.084698E+0 3.541635E+0 1.919192E-9 3.296313E+0 3.083553E+0 3.538380E+0 2.020202E-9 3.293125E+0 3.082409E+0 3.531090E+0 2.121212E-9 3.287934E+0 3.081264E+0 3.516711E+0 2.222222E-9 3.281585E+0 3.080120E+0 3.485689E+0 2.323232E-9 3.270016E+0 3.078596E+0 3.436351E+0 2.424242E-9 3.238942E+0 3.075967E+0 3.401524E+0 2.525253E-9 3.203665E+0 3.073278E+0 3.371069E+0 2.626263E-9 3.178323E+0 3.068140E+0 3.340014E+0 2.727273E-9 3.161937E+0 3.061078E+0 3.306310E+0 2.828283E-9 3.143372E+0 3.049521E+0 3.265224E+0 2.929293E-9 3.120759E+0 3.026400E+0 3.214606E+0 3.030303E-9 3.094148E+0 3.003935E+0 3.154991E+0 3.131313E-9 3.058921E+0 2.985715E+0 3.057621E+0 3.232323E-9 3.010755E+0 2.975273E+0 2.908255E+0 3.333333E-9 2.954716E+0 2.967675E+0 2.727692E+0 3.434343E-9 2.891074E+0 2.958413E+0 2.547129E+0 3.535354E-9 2.802791E+0 2.949152E+0 2.361091E+0 3.636364E-9 2.689792E+0 2.937602E+0 2.159256E+0 3.737374E-9 2.562718E+0 2.920711E+0 1.947410E+0 3.838384E-9 2.430920E+0 2.898836E+0 1.735565E+0 3.939394E-9 2.299121E+0 2.869924E+0 1.539730E+0 4.040404E-9 2.169441E+0 2.837191E+0 1.385360E+0 4.141414E-9 2.049451E+0 2.804457E+0 1.255622E+0 4.242424E-9 1.938833E+0 2.764873E+0 1.125884E+0 4.343434E-9 1.828216E+0 2.711271E+0 1.011923E+0 4.444444E-9 1.717599E+0 2.648706E+0 9.350180E-1 4.545455E-9 1.612082E+0 2.580404E+0 8.786597E-1 4.646465E-9 1.528439E+0 2.509641E+0 8.223014E-1 4.747475E-9 1.463158E+0 2.438878E+0 7.744713E-1 4.848485E-9 1.397876E+0 2.368115E+0 7.449676E-1 4.949495E-9 1.332595E+0 2.298547E+0 7.248994E-1 5.050505E-9 1.270280E+0 2.233877E+0 7.048312E-1 5.151515E-9 1.220007E+0 2.172863E+0 6.870469E-1 5.252525E-9 1.178456E+0 2.111849E+0 6.737858E-1 5.353535E-9 1.136904E+0 2.050835E+0 6.626743E-1 5.454545E-9 1.095352E+0 1.992172E+0 6.515628E-1 5.555556E-9 1.056073E+0 1.942695E+0 6.404514E-1 5.656566E-9 1.025595E+0 1.899094E+0 6.307173E-1 5.757576E-9 1.000572E+0 1.855494E+0 6.234675E-1 5.858586E-9 9.755482E-1 1.811894E+0 6.172753E-1 5.959596E-9 9.505245E-1 1.769535E+0 6.110831E-1 6.060606E-9 9.270928E-1 1.731828E+0 6.048909E-1 6.161616E-9 9.095777E-1 1.696647E+0 5.991877E-1 6.262626E-9 8.951667E-1 1.661465E+0 5.942942E-1 6.363636E-9 8.807558E-1 1.626284E+0 5.897053E-1 6.464646E-9 8.663449E-1 1.592115E+0 5.851164E-1 6.565657E-9 8.528073E-1 1.561600E+0 5.805276E-1 6.666667E-9 8.424002E-1 1.532746E+0 5.764335E-1 6.767677E-9 8.333636E-1 1.503892E+0 5.730967E-1 6.868687E-9 8.243269E-1 1.475038E+0 5.700073E-1 6.969697E-9 8.152902E-1 1.447150E+0 5.669179E-1 7.070707E-9 8.067309E-1 1.422638E+0 5.638284E-1 7.171717E-9 7.998286E-1 1.399386E+0 5.609265E-1 7.272727E-9 7.935196E-1 1.376134E+0 5.582912E-1 7.373737E-9 7.872107E-1 1.352883E+0 5.557299E-1 7.474747E-9 7.809017E-1 1.330651E+0 5.531685E-1 7.575758E-9 7.749172E-1 1.311877E+0 5.506072E-1 7.676768E-9 7.700271E-1 1.294138E+0 5.483214E-1 7.777778E-9 7.654485E-1 1.276398E+0 5.464017E-1 7.878788E-9 7.608699E-1 1.258658E+0 5.445654E-1 7.979798E-9 7.562913E-1 1.241805E+0 5.427291E-1 8.080808E-9 7.519164E-1 1.227881E+0 5.408928E-1 8.181818E-9 7.482113E-1 1.214631E+0 5.391500E-1 8.282828E-9 7.446513E-1 1.201381E+0 5.375240E-1 8.383838E-9 7.410913E-1 1.188131E+0 5.359188E-1 8.484848E-9 7.375314E-1 1.175592E+0 5.343136E-1 8.585859E-9 7.341316E-1 1.165348E+0 5.327084E-1 8.686869E-9 7.312466E-1 1.155484E+0 5.312814E-1 8.787879E-9 7.284408E-1 1.145621E+0 5.300638E-1 8.888889E-9 7.256349E-1 1.135757E+0 5.288731E-1 8.989899E-9 7.228291E-1 1.126428E+0 5.276824E-1 9.090909E-9 7.201419E-1 1.118786E+0 5.264917E-1 9.191919E-9 7.178280E-1 1.111325E+0 5.253553E-1 9.292929E-9 7.155497E-1 1.103863E+0 5.242790E-1 9.393939E-9 7.132714E-1 1.096401E+0 5.232074E-1 9.494949E-9 7.109931E-1 1.089345E+0 5.221359E-1 9.595960E-9 7.088054E-1 1.083546E+0 5.210644E-1 9.696970E-9 7.068969E-1 1.077811E+0 5.201128E-1 9.797980E-9 7.049999E-1 1.072077E+0 5.192873E-1 9.898990E-9 7.031029E-1 1.066342E+0 5.184657E-1 1.000000E-8 7.012059E-1 1.060608E+0 5.176440E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.419224E+0 1.937234E+0 2.885029E+0 1.010101E-10 2.419317E+0 1.937358E+0 2.885149E+0 2.020202E-10 2.419252E+0 1.937283E+0 2.885068E+0 3.030303E-10 2.419196E+0 1.937187E+0 2.885020E+0 4.040404E-10 2.419141E+0 1.937091E+0 2.884972E+0 5.050505E-10 2.419087E+0 1.936997E+0 2.884924E+0 6.060606E-10 2.419057E+0 1.936958E+0 2.884883E+0 7.070707E-10 2.419051E+0 1.936971E+0 2.884827E+0 8.080808E-10 2.419045E+0 1.936983E+0 2.884724E+0 9.090909E-10 2.419039E+0 1.936995E+0 2.884698E+0 1.010101E-9 2.419036E+0 1.937008E+0 2.884671E+0 1.111111E-9 2.419054E+0 1.937027E+0 2.884645E+0 1.212121E-9 2.419107E+0 1.937070E+0 2.884619E+0 1.313131E-9 2.419209E+0 1.937183E+0 2.884619E+0 1.414141E-9 2.419383E+0 1.937470E+0 2.884785E+0 1.515152E-9 2.419556E+0 1.937757E+0 2.884813E+0 1.616162E-9 2.419730E+0 1.938043E+0 2.884425E+0 1.717172E-9 2.419904E+0 1.938330E+0 2.883711E+0 1.818182E-9 2.420048E+0 1.938654E+0 2.882997E+0 1.919192E-9 2.419740E+0 1.939147E+0 2.881442E+0 2.020202E-9 2.417724E+0 1.939639E+0 2.875565E+0 2.121212E-9 2.413488E+0 1.940132E+0 2.863133E+0 2.222222E-9 2.404413E+0 1.940624E+0 2.828637E+0 2.323232E-9 2.383518E+0 1.940613E+0 2.765646E+0 2.424242E-9 2.336947E+0 1.938483E+0 2.705393E+0 2.525253E-9 2.263852E+0 1.933114E+0 2.625017E+0 2.626263E-9 2.174998E+0 1.920323E+0 2.511313E+0 2.727273E-9 2.058008E+0 1.902424E+0 2.356932E+0 2.828283E-9 1.876934E+0 1.870612E+0 2.126867E+0 2.929293E-9 1.648496E+0 1.803021E+0 1.841235E+0 3.030303E-9 1.407288E+0 1.723904E+0 1.534743E+0 3.131313E-9 1.149652E+0 1.615038E+0 1.215161E+0 3.232323E-9 9.343480E-1 1.496921E+0 9.589824E-1 3.333333E-9 7.457695E-1 1.364007E+0 7.427870E-1 3.434343E-9 5.571909E-1 1.213535E+0 5.265916E-1 3.535354E-9 3.844406E-1 1.062958E+0 3.315122E-1 3.636364E-9 2.613226E-1 9.123127E-1 2.020319E-1 3.737374E-9 1.843581E-1 7.660397E-1 1.321362E-1 3.838384E-9 1.309962E-1 6.333669E-1 9.193114E-2 3.939394E-9 8.787284E-2 5.158633E-1 6.494137E-2 4.040404E-9 5.119439E-2 4.222377E-1 3.795161E-2 4.141414E-9 3.125373E-2 3.524022E-1 1.667043E-2 4.242424E-9 2.291450E-2 2.825666E-1 9.243899E-3 4.343434E-9 1.801982E-2 2.127311E-1 8.967075E-3 4.444444E-9 1.507905E-2 1.428955E-1 7.880745E-3 4.545455E-9 1.213827E-2 9.306109E-2 6.841669E-3 4.646465E-9 9.464610E-3 7.007067E-2 5.802592E-3 4.747475E-9 7.923274E-3 5.324641E-2 4.839280E-3 4.848485E-9 7.305219E-3 4.278911E-2 4.193536E-3 4.949495E-9 6.687164E-3 3.513566E-2 3.799266E-3 5.050505E-9 6.069109E-3 2.748220E-2 3.404997E-3 5.151515E-9 5.459352E-3 1.982875E-2 3.010727E-3 5.252525E-9 4.882953E-3 1.407826E-2 2.656687E-3 5.353535E-9 4.329984E-3 1.202391E-2 2.462789E-3 5.454545E-9 3.777015E-3 1.168954E-2 2.377974E-3 5.555556E-9 3.224046E-3 1.135517E-2 2.293160E-3 5.656566E-9 2.747618E-3 1.102080E-2 2.208345E-3 5.757576E-9 2.565052E-3 1.043932E-2 2.122428E-3 5.858586E-9 2.558803E-3 9.419991E-3 2.032315E-3 5.959596E-9 2.552554E-3 8.218580E-3 1.939766E-3 6.060606E-9 2.546304E-3 7.017169E-3 1.847217E-3 6.161616E-9 2.513391E-3 5.815757E-3 1.754668E-3 6.262626E-9 2.382123E-3 4.962082E-3 1.671491E-3 6.363636E-9 2.201022E-3 4.674879E-3 1.622627E-3 6.464646E-9 2.019922E-3 4.595196E-3 1.590542E-3 6.565657E-9 1.838821E-3 4.515512E-3 1.558457E-3 6.666667E-9 1.689683E-3 4.435829E-3 1.526371E-3 6.767677E-9 1.654348E-3 4.244082E-3 1.490028E-3 6.868687E-9 1.666957E-3 3.883402E-3 1.438621E-3 6.969697E-9 1.679565E-3 3.469199E-3 1.381113E-3 7.070707E-9 1.692173E-3 3.054996E-3 1.323605E-3 7.171717E-9 1.685300E-3 2.640793E-3 1.266097E-3 7.272727E-9 1.611200E-3 2.375358E-3 1.215147E-3 7.373737E-9 1.514052E-3 2.318611E-3 1.186692E-3 7.474747E-9 1.416903E-3 2.317651E-3 1.165614E-3 7.575758E-9 1.319754E-3 2.316692E-3 1.144536E-3 7.676768E-9 1.241381E-3 2.315732E-3 1.123458E-3 7.777778E-9 1.226002E-3 2.249623E-3 1.098654E-3 7.878788E-9 1.227669E-3 2.098056E-3 1.061414E-3 7.979798E-9 1.229335E-3 1.927875E-3 1.020979E-3 8.080808E-9 1.231002E-3 1.757694E-3 9.805443E-4 8.181818E-9 1.220081E-3 1.587513E-3 9.401097E-4 8.282828E-9 1.167978E-3 1.487526E-3 9.048445E-4 8.383838E-9 1.107483E-3 1.473996E-3 8.864116E-4 8.484848E-9 1.046988E-3 1.475019E-3 8.711939E-4 8.585859E-9 9.864927E-4 1.476042E-3 8.559763E-4 8.686869E-9 9.380601E-4 1.477064E-3 8.407586E-4 8.787879E-9 9.281991E-4 1.441360E-3 8.224131E-4 8.888889E-9 9.238083E-4 1.363017E-3 7.941089E-4 8.989899E-9 9.194174E-4 1.279608E-3 7.645105E-4 9.090909E-9 9.150266E-4 1.196200E-3 7.349120E-4 9.191919E-9 9.025715E-4 1.112791E-3 7.053136E-4 9.292929E-9 8.648600E-4 1.065234E-3 6.800588E-4 9.393939E-9 8.250217E-4 1.057035E-3 6.683542E-4 9.494949E-9 7.851834E-4 1.051563E-3 6.576410E-4 9.595960E-9 7.453451E-4 1.046092E-3 6.469279E-4 9.696970E-9 7.148306E-4 1.040621E-3 6.362148E-4 9.797980E-9 7.129673E-4 1.007770E-3 6.204616E-4 9.898990E-9 7.119783E-4 9.464114E-4 5.892768E-4 1.000000E-8 7.109892E-4 8.844882E-4 5.577802E-4 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 6.456886E-1 9.253153E-1 4.910032E-1 1.010101E-10 6.456686E-1 9.252546E-1 4.909952E-1 2.020202E-10 6.456920E-1 9.252791E-1 4.910190E-1 3.030303E-10 6.456948E-1 9.253053E-1 4.910151E-1 4.040404E-10 6.456976E-1 9.253315E-1 4.910112E-1 5.050505E-10 6.457005E-1 9.253569E-1 4.910079E-1 6.060606E-10 6.457058E-1 9.253645E-1 4.910169E-1 7.070707E-10 6.457131E-1 9.253557E-1 4.910373E-1 8.080808E-10 6.457204E-1 9.253469E-1 4.910577E-1 9.090909E-10 6.457278E-1 9.253381E-1 4.910781E-1 1.010101E-9 6.457387E-1 9.253328E-1 4.911008E-1 1.111111E-9 6.457853E-1 9.253634E-1 4.911465E-1 1.212121E-9 6.458537E-1 9.254257E-1 4.912022E-1 1.313131E-9 6.459005E-1 9.254879E-1 4.912397E-1 1.414141E-9 6.459486E-1 9.255501E-1 4.913122E-1 1.515152E-9 6.459968E-1 9.256086E-1 4.913846E-1 1.616162E-9 6.460450E-1 9.256402E-1 4.914570E-1 1.717172E-9 6.460932E-1 9.256370E-1 4.915295E-1 1.818182E-9 6.461506E-1 9.255914E-1 4.916296E-1 1.919192E-9 6.462449E-1 9.254684E-1 4.919342E-1 2.020202E-9 6.463113E-1 9.253453E-1 4.928322E-1 2.121212E-9 6.464066E-1 9.252223E-1 4.956226E-1 2.222222E-9 6.470504E-1 9.250992E-1 5.037946E-1 2.323232E-9 6.499604E-1 9.249593E-1 5.207118E-1 2.424242E-9 6.587287E-1 9.252824E-1 5.532055E-1 2.525253E-9 6.758942E-1 9.283308E-1 6.703711E-1 2.626263E-9 7.063146E-1 9.369758E-1 1.001594E+0 2.727273E-9 8.031807E-1 9.574506E-1 1.627290E+0 2.828283E-9 1.045377E+0 1.000009E+0 2.441490E+0 2.929293E-9 1.493750E+0 1.063781E+0 3.066770E+0 3.030303E-9 2.121855E+0 1.164248E+0 3.354291E+0 3.131313E-9 2.684391E+0 1.382422E+0 3.426741E+0 3.232323E-9 3.029978E+0 1.694540E+0 3.457605E+0 3.333333E-9 3.172739E+0 2.054540E+0 3.474258E+0 3.434343E-9 3.233526E+0 2.413159E+0 3.487436E+0 3.535354E-9 3.260083E+0 2.734939E+0 3.496095E+0 3.636364E-9 3.265491E+0 2.937321E+0 3.502196E+0 3.737374E-9 3.270635E+0 3.040223E+0 3.506521E+0 3.838384E-9 3.274872E+0 3.109836E+0 3.510616E+0 3.939394E-9 3.277916E+0 3.116204E+0 3.514711E+0 4.040404E-9 3.280181E+0 3.109236E+0 3.518440E+0 4.141414E-9 3.282236E+0 3.104737E+0 3.520996E+0 4.242424E-9 3.284291E+0 3.102613E+0 3.522652E+0 4.343434E-9 3.286346E+0 3.100912E+0 3.524309E+0 4.444444E-9 3.287994E+0 3.099597E+0 3.525965E+0 4.545455E-9 3.288987E+0 3.098493E+0 3.527518E+0 4.646465E-9 3.289810E+0 3.097389E+0 3.528767E+0 4.747475E-9 3.290634E+0 3.096285E+0 3.529809E+0 4.848485E-9 3.291457E+0 3.095317E+0 3.530850E+0 4.949495E-9 3.292181E+0 3.094673E+0 3.531892E+0 5.050505E-9 3.292769E+0 3.094214E+0 3.532838E+0 5.151515E-9 3.293323E+0 3.093754E+0 3.533523E+0 5.252525E-9 3.293878E+0 3.093295E+0 3.534052E+0 5.353535E-9 3.294432E+0 3.092883E+0 3.534581E+0 5.454545E-9 3.294882E+0 3.092572E+0 3.535109E+0 5.555556E-9 3.295208E+0 3.092314E+0 3.535623E+0 5.656566E-9 3.295505E+0 3.092055E+0 3.536098E+0 5.757576E-9 3.295802E+0 3.091797E+0 3.536552E+0 5.858586E-9 3.296099E+0 3.091574E+0 3.537007E+0 5.959596E-9 3.296375E+0 3.091424E+0 3.537461E+0 6.060606E-9 3.296630E+0 3.091306E+0 3.537864E+0 6.161616E-9 3.296880E+0 3.091188E+0 3.538144E+0 6.262626E-9 3.297130E+0 3.091070E+0 3.538368E+0 6.363636E-9 3.297380E+0 3.090963E+0 3.538592E+0 6.464646E-9 3.297574E+0 3.090878E+0 3.538816E+0 6.565657E-9 3.297716E+0 3.090802E+0 3.539041E+0 6.666667E-9 3.297849E+0 3.090726E+0 3.539268E+0 6.767677E-9 3.297981E+0 3.090649E+0 3.539495E+0 6.868687E-9 3.298114E+0 3.090584E+0 3.539722E+0 6.969697E-9 3.298241E+0 3.090540E+0 3.539949E+0 7.070707E-9 3.298363E+0 3.090503E+0 3.540142E+0 7.171717E-9 3.298485E+0 3.090466E+0 3.540265E+0 7.272727E-9 3.298606E+0 3.090429E+0 3.540365E+0 7.373737E-9 3.298728E+0 3.090395E+0 3.540465E+0 7.474747E-9 3.298816E+0 3.090366E+0 3.540565E+0 7.575758E-9 3.298881E+0 3.090339E+0 3.540670E+0 7.676768E-9 3.298942E+0 3.090312E+0 3.540787E+0 7.777778E-9 3.299004E+0 3.090285E+0 3.540907E+0 7.878788E-9 3.299065E+0 3.090262E+0 3.541027E+0 7.979798E-9 3.299126E+0 3.090246E+0 3.541147E+0 8.080808E-9 3.299187E+0 3.090233E+0 3.541244E+0 8.181818E-9 3.299248E+0 3.090219E+0 3.541296E+0 8.282828E-9 3.299309E+0 3.090205E+0 3.541340E+0 8.383838E-9 3.299370E+0 3.090192E+0 3.541384E+0 8.484848E-9 3.299411E+0 3.090181E+0 3.541428E+0 8.585859E-9 3.299441E+0 3.090170E+0 3.541479E+0 8.686869E-9 3.299470E+0 3.090160E+0 3.541542E+0 8.787879E-9 3.299499E+0 3.090149E+0 3.541608E+0 8.888889E-9 3.299528E+0 3.090140E+0 3.541673E+0 8.989899E-9 3.299558E+0 3.090134E+0 3.541739E+0 9.090909E-9 3.299589E+0 3.090129E+0 3.541789E+0 9.191919E-9 3.299619E+0 3.090123E+0 3.541809E+0 9.292929E-9 3.299650E+0 3.090118E+0 3.541827E+0 9.393939E-9 3.299681E+0 3.090113E+0 3.541844E+0 9.494949E-9 3.299700E+0 3.090108E+0 3.541862E+0 9.595960E-9 3.299714E+0 3.090103E+0 3.541887E+0 9.696970E-9 3.299728E+0 3.090099E+0 3.541926E+0 9.797980E-9 3.299742E+0 3.090094E+0 3.541966E+0 9.898990E-9 3.299756E+0 3.090090E+0 3.542006E+0 1.000000E-8 3.299787E+0 3.090088E+0 3.542045E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.712315E-5 -5.025693E-5 -6.917091E-6 2.020202E-10 3.612708E-6 -3.315005E-5 1.492519E-5 3.030303E-10 5.032382E-6 -1.298169E-5 1.059277E-5 4.040404E-10 6.452056E-6 7.186667E-6 6.260347E-6 5.050505E-10 8.054505E-6 2.674161E-5 2.588963E-6 6.060606E-10 1.334900E-5 3.390561E-5 1.227050E-5 7.070707E-10 2.207966E-5 2.953743E-5 3.437950E-5 8.080808E-10 3.081032E-5 2.516925E-5 5.648850E-5 9.090909E-10 3.954098E-5 2.080107E-5 7.859751E-5 1.010101E-9 5.169156E-5 2.123926E-5 1.032270E-4 1.111111E-9 9.805150E-5 7.022174E-5 1.524967E-4 1.212121E-9 1.710779E-4 1.619809E-4 2.149109E-4 1.313131E-9 2.404184E-4 2.537400E-4 2.645095E-4 1.414141E-9 3.383904E-4 3.454992E-4 3.596236E-4 1.515152E-9 4.363623E-4 4.394994E-4 4.547377E-4 1.616162E-9 5.343343E-4 5.492299E-4 5.498519E-4 1.717172E-9 6.323063E-4 6.769142E-4 6.449660E-4 1.818182E-9 7.504942E-4 8.257241E-4 7.729295E-4 1.919192E-9 9.622219E-4 1.025367E-3 1.076125E-3 2.020202E-9 1.172229E-3 1.225010E-3 1.492886E-3 2.121212E-9 1.293309E-3 1.424654E-3 1.922926E-3 2.222222E-9 1.068289E-3 1.624297E-3 2.335267E-3 2.323232E-9 2.514693E-4 1.726649E-3 2.221317E-3 2.424242E-9 -1.288564E-3 1.340923E-3 2.622614E-3 2.525253E-9 -3.823453E-3 2.226271E-4 1.565238E-2 2.626263E-9 -7.463345E-3 -1.719423E-3 6.145561E-2 2.727273E-9 -9.718460E-3 -4.141098E-3 1.947430E-1 2.828283E-9 4.990927E-3 -7.290591E-3 4.685157E-1 2.929293E-9 5.485853E-2 -1.278212E-2 8.340324E-1 3.030303E-9 1.791732E-1 -2.041806E-2 1.208560E+0 3.131313E-9 3.841657E-1 -2.468389E-2 1.522021E+0 3.232323E-9 6.101605E-1 -1.033773E-2 1.780860E+0 3.333333E-9 8.387488E-1 1.666555E-2 1.986369E+0 3.434343E-9 1.057303E+0 5.477447E-2 2.166539E+0 3.535354E-9 1.242585E+0 1.320766E-1 2.306361E+0 3.636364E-9 1.392519E+0 2.465026E-1 2.403192E+0 3.737374E-9 1.525161E+0 3.687027E-1 2.474466E+0 3.838384E-9 1.657803E+0 4.872808E-1 2.535473E+0 3.939394E-9 1.767505E+0 5.964488E-1 2.589187E+0 4.040404E-9 1.841328E+0 6.966995E-1 2.624013E+0 4.141414E-9 1.915152E+0 7.896847E-1 2.647618E+0 4.242424E-9 1.988975E+0 8.796450E-1 2.671222E+0 4.343434E-9 2.062799E+0 9.686898E-1 2.694827E+0 4.444444E-9 2.116145E+0 1.049964E+0 2.715706E+0 4.545455E-9 2.143429E+0 1.120698E+0 2.730328E+0 4.646465E-9 2.170713E+0 1.185436E+0 2.741543E+0 4.747475E-9 2.197997E+0 1.244450E+0 2.752758E+0 4.848485E-9 2.225281E+0 1.301395E+0 2.763972E+0 4.949495E-9 2.245344E+0 1.358341E+0 2.773793E+0 5.050505E-9 2.257891E+0 1.415286E+0 2.780739E+0 5.151515E-9 2.270439E+0 1.465838E+0 2.786263E+0 5.252525E-9 2.282986E+0 1.506336E+0 2.791786E+0 5.353535E-9 2.295533E+0 1.543223E+0 2.797310E+0 5.454545E-9 2.305062E+0 1.580111E+0 2.802408E+0 5.555556E-9 2.312020E+0 1.616998E+0 2.806710E+0 5.656566E-9 2.318977E+0 1.648359E+0 2.810657E+0 5.757576E-9 2.325935E+0 1.672003E+0 2.814604E+0 5.858586E-9 2.332893E+0 1.693101E+0 2.818552E+0 5.959596E-9 2.338317E+0 1.714199E+0 2.821953E+0 6.060606E-9 2.342676E+0 1.735297E+0 2.824420E+0 6.161616E-9 2.347036E+0 1.752976E+0 2.826517E+0 6.262626E-9 2.351395E+0 1.766382E+0 2.828614E+0 6.363636E-9 2.355754E+0 1.778510E+0 2.830710E+0 6.464646E-9 2.359075E+0 1.790638E+0 2.832713E+0 6.565657E-9 2.361813E+0 1.802767E+0 2.834566E+0 6.666667E-9 2.364550E+0 1.812895E+0 2.836367E+0 6.767677E-9 2.367287E+0 1.820775E+0 2.838169E+0 6.868687E-9 2.370024E+0 1.828055E+0 2.839970E+0 6.969697E-9 2.372188E+0 1.835335E+0 2.841473E+0 7.070707E-9 2.374095E+0 1.842615E+0 2.842539E+0 7.171717E-9 2.376002E+0 1.848784E+0 2.843475E+0 7.272727E-9 2.377908E+0 1.853823E+0 2.844411E+0 7.373737E-9 2.379815E+0 1.858600E+0 2.845346E+0 7.474747E-9 2.381251E+0 1.863376E+0 2.846271E+0 7.575758E-9 2.382521E+0 1.868153E+0 2.847181E+0 7.676768E-9 2.383792E+0 1.872127E+0 2.848088E+0 7.777778E-9 2.385062E+0 1.875359E+0 2.848994E+0 7.878788E-9 2.386333E+0 1.878446E+0 2.849901E+0 7.979798E-9 2.387325E+0 1.881532E+0 2.850623E+0 8.080808E-9 2.388244E+0 1.884619E+0 2.851111E+0 8.181818E-9 2.389162E+0 1.887247E+0 2.851553E+0 8.282828E-9 2.390081E+0 1.889488E+0 2.851994E+0 8.383838E-9 2.390999E+0 1.891668E+0 2.852435E+0 8.484848E-9 2.391678E+0 1.893848E+0 2.852892E+0 8.585859E-9 2.392312E+0 1.896028E+0 2.853368E+0 8.686869E-9 2.392945E+0 1.897846E+0 2.853847E+0 8.787879E-9 2.393579E+0 1.899386E+0 2.854326E+0 8.888889E-9 2.394212E+0 1.900893E+0 2.854804E+0 8.989899E-9 2.394696E+0 1.902401E+0 2.855165E+0 9.090909E-9 2.395161E+0 1.903908E+0 2.855390E+0 9.191919E-9 2.395626E+0 1.905187E+0 2.855602E+0 9.292929E-9 2.396092E+0 1.906304E+0 2.855814E+0 9.393939E-9 2.396557E+0 1.907410E+0 2.856026E+0 9.494949E-9 2.396897E+0 1.908515E+0 2.856258E+0 9.595960E-9 2.397230E+0 1.909621E+0 2.856510E+0 9.696970E-9 2.397562E+0 1.910559E+0 2.856764E+0 9.797980E-9 2.397894E+0 1.911389E+0 2.857017E+0 9.898990E-9 2.398227E+0 1.912216E+0 2.857271E+0 1.000000E-8 2.398493E+0 1.913043E+0 2.857524E+0 | |[End data_o | |====================================================================== [End]