|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX138MTC | Low Voltage 1-of-8 Decoder/Demultiplexer with 5V | Tolerant Inputs | TSSOP-16 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx138mtc_300.ibs | [File Rev] 1.0 | [Date] 09-Jan-01 11:05:22 AM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74LCX138MTC Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.86n 1.84n 2.1n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 2.1n 0.17p 2 a1 data_i 105m 1.84n 0.13p 3 a2 data_i 105m 1.84n 0.1p 4 e1 cntrl 105m 1.86n 0.1p 5 e2 cntrl 105m 1.86n 0.1p 6 e3 cntrl 105m 1.84n 0.1p 7 o7 data_o 105m 1.84n 0.13p 8 gnd GND 115m 2.1n 0.17p 9 o6 data_o 115m 2.1n 0.17p 10 04 data_o 105m 1.84n 0.13p 11 o4 data_o 105m 1.84n 0.1p 12 o3 data_o 105m 1.86n 0.1p 13 o2 data_o 105m 1.86n 0.1p 14 o1 data_o 105m 1.84n 0.1p 15 o0 data_o 105m 1.84n 0.13p 16 vcc POWER 115m 2.1n 0.17p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [GND Clamp] -3.300000E+0 -2.086408E+0 -2.136927E+0 -2.039513E+0 -3.200000E+0 -1.998467E+0 -2.048830E+0 -1.951462E+0 -3.100000E+0 -1.910569E+0 -1.960784E+0 -1.863446E+0 -3.000000E+0 -1.822720E+0 -1.872793E+0 -1.775471E+0 -2.900000E+0 -1.734924E+0 -1.784862E+0 -1.687540E+0 -2.800000E+0 -1.647185E+0 -1.696996E+0 -1.599657E+0 -2.700000E+0 -1.559511E+0 -1.609204E+0 -1.511828E+0 -2.600000E+0 -1.471908E+0 -1.521492E+0 -1.424060E+0 -2.500000E+0 -1.384385E+0 -1.433870E+0 -1.336360E+0 -2.400000E+0 -1.296953E+0 -1.346349E+0 -1.248738E+0 -2.300000E+0 -1.209623E+0 -1.258942E+0 -1.161203E+0 -2.200000E+0 -1.122411E+0 -1.171666E+0 -1.073771E+0 -2.100000E+0 -1.035335E+0 -1.084539E+0 -9.864576E-1 -2.000000E+0 -9.484187E-1 -9.975861E-1 -8.992850E-1 -1.900000E+0 -8.616914E-1 -9.108372E-1 -8.122812E-1 -1.800000E+0 -7.751918E-1 -8.243316E-1 -7.254839E-1 -1.700000E+0 -6.889715E-1 -7.381204E-1 -6.389444E-1 -1.600000E+0 -6.031021E-1 -6.522728E-1 -5.527358E-1 -1.500000E+0 -5.176854E-1 -5.668850E-1 -4.669671E-1 -1.400000E+0 -4.328747E-1 -4.820961E-1 -3.818106E-1 -1.300000E+0 -3.489191E-1 -3.981215E-1 -2.975618E-1 -1.200000E+0 -2.662386E-1 -3.153014E-1 -2.147897E-1 -1.100000E+0 -1.856680E-1 -2.342494E-1 -1.348061E-1 -1.000000E+0 -1.091527E-1 -1.561934E-1 -6.172016E-2 -9.000000E-1 -4.268706E-2 -8.408319E-2 -1.462847E-2 -8.000000E-1 -6.533010E-3 -2.674329E-2 -8.025082E-3 -7.000000E-1 -1.862017E-3 -2.826593E-3 -4.756953E-3 -6.000000E-1 -7.374494E-4 -3.003672E-4 -1.465144E-3 -5.000000E-1 -1.043261E-4 -6.384944E-5 -1.638793E-4 -4.000000E-1 -6.740608E-6 -7.717792E-6 -6.205382E-6 -3.000000E-1 -2.627533E-7 -5.403593E-7 -1.049560E-7 -2.000000E-1 -7.320949E-9 -2.796451E-8 -1.169848E-9 -1.000000E-1 -1.580284E-10 -1.120754E-9 -1.364724E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.025421E-12 8.730794E-12 -3.022110E-12 2.000000E-1 -1.304651E-12 1.167436E-11 -2.455480E-12 3.000000E-1 -6.623591E-13 1.299411E-11 -1.889544E-12 4.000000E-1 -2.908784E-14 1.412426E-11 -1.324219E-12 5.000000E-1 6.011303E-13 1.520362E-11 -7.586154E-13 6.000000E-1 1.230682E-12 1.626232E-11 -1.930678E-13 7.000000E-1 1.859069E-12 1.731193E-11 3.724798E-13 8.000000E-1 2.487233E-12 1.835576E-11 9.379164E-13 9.000000E-1 3.115397E-12 1.939671E-11 1.503464E-12 1.000000E+0 3.742895E-12 2.043599E-11 2.069012E-12 1.100000E+0 4.371392E-12 2.147282E-11 2.634559E-12 1.200000E+0 4.999112E-12 2.250999E-11 3.199885E-12 1.300000E+0 5.627054E-12 2.354605E-11 3.765432E-12 1.400000E+0 6.253442E-12 2.458100E-11 4.330980E-12 1.500000E+0 6.881384E-12 2.561706E-11 4.896306E-12 1.600000E+0 7.509104E-12 2.665090E-11 5.461853E-12 1.700000E+0 8.136824E-12 2.768674E-11 6.027401E-12 1.800000E+0 8.764545E-12 2.872036E-11 6.592726E-12 1.900000E+0 9.392043E-12 2.975442E-11 7.158274E-12 2.000000E+0 1.001954E-11 3.078982E-11 7.724044E-12 2.100000E+0 1.064970E-11 3.182343E-11 8.289369E-12 2.200000E+0 1.127676E-11 3.285949E-11 8.854695E-12 2.300000E+0 1.190514E-11 3.389644E-11 9.420464E-12 2.400000E+0 1.253131E-11 3.493028E-11 9.985346E-12 2.500000E+0 1.315836E-11 3.596856E-11 1.055112E-11 2.600000E+0 1.378542E-11 3.700595E-11 1.111644E-11 2.700000E+0 1.441514E-11 3.804423E-11 1.168177E-11 2.800000E+0 1.504308E-11 3.908474E-11 1.224754E-11 2.900000E+0 1.567102E-11 4.013057E-11 1.281242E-11 3.000000E+0 1.629985E-11 4.117373E-11 1.337730E-11 3.100000E+0 1.693046E-11 4.222356E-11 1.394307E-11 3.200000E+0 1.756106E-11 4.327472E-11 1.450839E-11 3.300000E+0 1.819211E-11 4.433076E-11 1.507372E-11 | [POWER Clamp] 0.0 1.819167E-11 4.117329E-11 1.677058E-11 -1.000000E-1 1.881828E-11 4.222356E-11 1.733857E-11 -2.000000E-1 1.945155E-11 4.327472E-11 1.790301E-11 -3.000000E-1 2.008260E-11 4.433076E-11 1.846745E-11 -4.000000E-1 2.071276E-11 4.539169E-11 1.903144E-11 -5.000000E-1 2.135003E-11 4.646061E-11 1.960121E-11 -6.000000E-1 2.198464E-11 4.753620E-11 2.016787E-11 -7.000000E-1 2.262190E-11 4.862066E-11 2.073097E-11 -8.000000E-1 2.325784E-11 4.971756E-11 2.129763E-11 -9.000000E-1 2.389644E-11 5.082557E-11 2.186518E-11 -1.000000E+0 2.453593E-11 5.195178E-11 2.242739E-11 -1.100000E+0 2.517986E-11 5.309708E-11 2.299672E-11 -1.200000E+0 2.582912E-11 5.425882E-11 2.355982E-11 -1.300000E+0 2.647571E-11 5.544809E-11 2.412826E-11 -1.400000E+0 2.712941E-11 5.665601E-11 2.469491E-11 -1.500000E+0 2.778400E-11 5.790479E-11 2.525979E-11 -1.600000E+0 2.844835E-11 5.918377E-11 2.582290E-11 -1.700000E+0 2.911804E-11 6.050094E-11 2.639311E-11 -1.800000E+0 2.978950E-11 6.186873E-11 2.696421E-11 -1.900000E+0 3.046541E-11 6.327738E-11 2.752909E-11 -2.000000E+0 3.115375E-11 6.474910E-11 2.809486E-11 -2.100000E+0 3.183764E-11 6.627765E-11 2.865708E-11 -2.200000E+0 3.254019E-11 6.788170E-11 2.922995E-11 -2.300000E+0 3.325340E-11 6.955858E-11 2.979661E-11 -2.400000E+0 3.396483E-11 7.130829E-11 3.036416E-11 -2.500000E+0 3.470113E-11 7.315482E-11 3.093348E-11 -2.600000E+0 3.544098E-11 7.510259E-11 3.150280E-11 -2.700000E+0 3.618972E-11 7.715162E-11 3.207301E-11 -2.800000E+0 3.695355E-11 7.931700E-11 3.264411E-11 -2.900000E+0 3.772982E-11 8.160495E-11 3.321610E-11 -3.000000E+0 3.852740E-11 8.402523E-11 3.378720E-11 -3.100000E+0 3.933032E-11 8.659207E-11 3.435385E-11 -3.200000E+0 4.015721E-11 8.931167E-11 3.492939E-11 -3.300000E+0 4.100009E-11 9.219114E-11 3.550138E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.00 3.60 | [Pullup] -3.300000E+0 2.960340E-1 2.204616E-1 3.903477E-1 -3.200000E+0 2.907761E-1 2.171458E-1 3.842489E-1 -3.100000E+0 2.850712E-1 2.132717E-1 3.776738E-1 -3.000000E+0 2.789159E-1 2.088994E-1 3.705706E-1 -2.900000E+0 2.723106E-1 2.040726E-1 3.628963E-1 -2.800000E+0 2.652619E-1 1.988275E-1 3.546201E-1 -2.700000E+0 2.577828E-1 1.931974E-1 3.457265E-1 -2.600000E+0 2.498909E-1 1.872136E-1 3.362147E-1 -2.500000E+0 2.416066E-1 1.809057E-1 3.260949E-1 -2.400000E+0 2.329518E-1 1.743019E-1 3.153838E-1 -2.300000E+0 2.239488E-1 1.674293E-1 3.040998E-1 -2.200000E+0 2.146200E-1 1.603136E-1 2.922599E-1 -2.100000E+0 2.049869E-1 1.529797E-1 2.798723E-1 -2.000000E+0 1.950678E-1 1.454510E-1 2.669177E-1 -1.900000E+0 1.848721E-1 1.377481E-1 2.533612E-1 -1.800000E+0 1.744115E-1 1.298857E-1 2.393923E-1 -1.700000E+0 1.637773E-1 1.218816E-1 2.253108E-1 -1.600000E+0 1.531220E-1 1.137952E-1 2.111978E-1 -1.500000E+0 1.425115E-1 1.057257E-1 1.970567E-1 -1.400000E+0 1.319552E-1 9.772902E-2 1.828838E-1 -1.300000E+0 1.214534E-1 8.981702E-2 1.686771E-1 -1.200000E+0 1.110068E-1 8.199029E-2 1.544386E-1 -1.100000E+0 1.006192E-1 7.424855E-2 1.401808E-1 -1.000000E+0 9.030132E-2 6.659294E-2 1.259482E-1 -9.000000E-1 8.008088E-2 5.902828E-2 1.119432E-1 -8.000000E-1 7.005043E-2 5.156811E-2 9.892842E-2 -7.000000E-1 6.050447E-2 4.425309E-2 8.658515E-2 -6.000000E-1 5.155600E-2 3.720346E-2 7.424768E-2 -5.000000E-1 4.275441E-2 3.059308E-2 6.188908E-2 -4.000000E-1 3.402161E-2 2.422892E-2 4.951206E-2 -3.000000E-1 2.536418E-2 1.797907E-2 3.712267E-2 -2.000000E-1 1.679522E-2 1.184461E-2 2.473055E-2 -1.000000E-1 8.332581E-3 5.843476E-3 1.234976E-2 0.0 1.339195E-11 3.621192E-11 4.244338E-11 10.000000E-2 -8.073644E-3 -5.602958E-3 -1.207359E-2 2.000000E-1 -1.577654E-2 -1.090021E-2 -2.364050E-2 3.000000E-1 -2.310526E-2 -1.588873E-2 -3.469800E-2 4.000000E-1 -3.005645E-2 -2.056557E-2 -4.524345E-2 5.000000E-1 -3.662681E-2 -2.492794E-2 -5.527436E-2 6.000000E-1 -4.281321E-2 -2.897330E-2 -6.478839E-2 7.000000E-1 -4.861271E-2 -3.269951E-2 -7.378348E-2 8.000000E-1 -5.402274E-2 -3.610506E-2 -8.225789E-2 9.000000E-1 -5.904125E-2 -3.918944E-2 -9.021036E-2 1.000000E+0 -6.366698E-2 -4.195365E-2 -9.764033E-2 1.100000E+0 -6.789990E-2 -4.440110E-2 -1.045482E-1 1.200000E+0 -7.174184E-2 -4.653875E-2 -1.109360E-1 1.300000E+0 -7.519738E-2 -4.837873E-2 -1.168075E-1 1.400000E+0 -7.827511E-2 -4.994003E-2 -1.221701E-1 1.500000E+0 -8.098928E-2 -5.124962E-2 -1.270352E-1 1.600000E+0 -8.336137E-2 -5.234197E-2 -1.314206E-1 1.700000E+0 -8.542112E-2 -5.325613E-2 -1.353512E-1 1.800000E+0 -8.720603E-2 -5.403098E-2 -1.388606E-1 1.900000E+0 -8.875846E-2 -5.470091E-2 -1.419899E-1 2.000000E+0 -9.012132E-2 -5.529336E-2 -1.447853E-1 2.100000E+0 -9.133359E-2 -5.582867E-2 -1.472934E-1 2.200000E+0 -9.242772E-2 -5.632127E-2 -1.495582E-1 2.300000E+0 -9.342893E-2 -5.678119E-2 -1.516179E-1 2.400000E+0 -9.435612E-2 -5.721537E-2 -1.535044E-1 2.500000E+0 -9.522317E-2 -5.762870E-2 -1.552437E-1 2.600000E+0 -9.604028E-2 -5.802466E-2 -1.568569E-1 2.700000E+0 -9.681507E-2 -5.840582E-2 -1.583610E-1 2.800000E+0 -9.755332E-2 -5.877412E-2 -1.597698E-1 2.900000E+0 -9.825955E-2 -5.913106E-2 -1.610948E-1 3.000000E+0 -9.893733E-2 -5.947781E-2 -1.623457E-1 3.100000E+0 -9.958960E-2 -5.981534E-2 -1.635305E-1 3.200000E+0 -1.002188E-1 -6.014449E-2 -1.646562E-1 3.300000E+0 -1.008269E-1 -6.046630E-2 -1.657286E-1 3.400000E+0 -1.014158E-1 -6.078671E-2 -1.667530E-1 3.500000E+0 -1.019869E-1 -6.115458E-2 -1.677338E-1 3.600000E+0 -1.025418E-1 -6.189157E-2 -1.686749E-1 3.700000E+0 -1.030858E-1 -6.664043E-2 -1.695797E-1 3.800000E+0 -1.036844E-1 -1.178453E-1 -1.704515E-1 3.900000E+0 -1.047905E-1 -2.793042E-1 -1.712929E-1 4.000000E+0 -1.070844E-1 -4.999692E-1 -1.721098E-1 4.100000E+0 -1.164459E-1 -7.435007E-1 -1.729999E-1 4.200000E+0 -2.057863E-1 -9.980015E-1 -1.748322E-1 4.300000E+0 -4.042179E-1 -1.258772E+0 -1.789145E-1 4.400000E+0 -6.414427E-1 -1.523550E+0 -1.842840E-1 4.500000E+0 -8.934143E-1 -1.791112E+0 -2.001774E-1 4.600000E+0 -1.152769E+0 -2.060699E+0 -3.348645E-1 4.700000E+0 -1.416483E+0 -2.331826E+0 -5.612810E-1 4.800000E+0 -1.683073E+0 -2.604163E+0 -8.117970E-1 4.900000E+0 -1.951677E+0 -2.877474E+0 -1.071705E+0 5.000000E+0 -2.221774E+0 -3.151586E+0 -1.336488E+0 5.100000E+0 -2.493018E+0 -3.426367E+0 -1.604230E+0 5.200000E+0 -2.765171E+0 -3.701716E+0 -1.873951E+0 5.300000E+0 -3.038061E+0 -3.977552E+0 -2.145081E+0 5.400000E+0 -3.311560E+0 -4.253811E+0 -2.417269E+0 5.500000E+0 -3.585570E+0 -4.530440E+0 -2.690275E+0 5.600000E+0 -3.860016E+0 -4.807396E+0 -2.963933E+0 5.700000E+0 -4.134837E+0 -5.084641E+0 -3.238123E+0 5.800000E+0 -4.409985E+0 -5.362147E+0 -3.512754E+0 5.900000E+0 -4.685419E+0 -5.639886E+0 -3.787756E+0 6.000000E+0 -4.961106E+0 -5.917837E+0 -4.063076E+0 6.100000E+0 -5.237019E+0 -6.195980E+0 -4.338670E+0 6.200000E+0 -5.513134E+0 -6.474299E+0 -4.614503E+0 6.300000E+0 -5.789432E+0 -6.752778E+0 -4.890547E+0 6.400000E+0 -6.065894E+0 -7.031405E+0 -5.166776E+0 6.500000E+0 -6.342507E+0 -7.310168E+0 -5.443171E+0 6.600000E+0 -6.619258E+0 -7.589058E+0 -5.719716E+0 | [Pulldown] -3.300000E+0 -6.505587E+0 -6.685638E+0 -6.362466E+0 -3.200000E+0 -6.229232E+0 -6.407416E+0 -6.086105E+0 -3.100000E+0 -5.953023E+0 -6.129360E+0 -5.809867E+0 -3.000000E+0 -5.676973E+0 -5.851485E+0 -5.533763E+0 -2.900000E+0 -5.401099E+0 -5.573808E+0 -5.257807E+0 -2.800000E+0 -5.125418E+0 -5.296350E+0 -4.982016E+0 -2.700000E+0 -4.849952E+0 -5.019134E+0 -4.706410E+0 -2.600000E+0 -4.574727E+0 -4.742186E+0 -4.431010E+0 -2.500000E+0 -4.299772E+0 -4.465540E+0 -4.155845E+0 -2.400000E+0 -4.025124E+0 -4.189232E+0 -3.880946E+0 -2.300000E+0 -3.750825E+0 -3.913309E+0 -3.606356E+0 -2.200000E+0 -3.476929E+0 -3.637826E+0 -3.332125E+0 -2.100000E+0 -3.203503E+0 -3.362852E+0 -3.058315E+0 -2.000000E+0 -2.930631E+0 -3.088470E+0 -2.785011E+0 -1.900000E+0 -2.658422E+0 -2.814790E+0 -2.512321E+0 -1.800000E+0 -2.387020E+0 -2.541953E+0 -2.240393E+0 -1.700000E+0 -2.116621E+0 -2.270144E+0 -1.969438E+0 -1.600000E+0 -1.847502E+0 -1.999620E+0 -1.699766E+0 -1.500000E+0 -1.580070E+0 -1.730743E+0 -1.431854E+0 -1.400000E+0 -1.314958E+0 -1.464048E+0 -1.166513E+0 -1.300000E+0 -1.053247E+0 -1.200390E+0 -9.052621E-1 -1.200000E+0 -7.968853E-1 -9.411735E-1 -6.514627E-1 -1.100000E+0 -5.501490E-1 -6.890681E-1 -4.149549E-1 -1.000000E+0 -3.246686E-1 -4.498499E-1 -2.368411E-1 -9.000000E-1 -1.599947E-1 -2.388678E-1 -1.686185E-1 -8.000000E-1 -1.030864E-1 -9.969756E-2 -1.482613E-1 -7.000000E-1 -8.817939E-2 -5.947533E-2 -1.304086E-1 -6.000000E-1 -7.576925E-2 -4.914797E-2 -1.121257E-1 -5.000000E-1 -6.338808E-2 -4.085911E-2 -9.426303E-2 -4.000000E-1 -5.099980E-2 -3.264366E-2 -7.632562E-2 -3.000000E-1 -3.845286E-2 -2.442349E-2 -5.794789E-2 -2.000000E-1 -2.574634E-2 -1.621369E-2 -3.909411E-2 -1.000000E-1 -1.291336E-2 -8.054421E-3 -1.977283E-2 4.440892E-16 2.617876E-12 -4.486092E-11 -2.159991E-11 1.000000E-1 1.247960E-2 7.693302E-3 1.930655E-2 2.000000E-1 2.407066E-2 1.482555E-2 3.727441E-2 3.000000E-1 3.480436E-2 2.141478E-2 5.394910E-2 4.000000E-1 4.471076E-2 2.747840E-2 6.937481E-2 5.000000E-1 5.381858E-2 3.303314E-2 8.359369E-2 6.000000E-1 6.215485E-2 3.809497E-2 9.664477E-2 7.000000E-1 6.974447E-2 4.267900E-2 1.085627E-1 8.000000E-1 7.660952E-2 4.679935E-2 1.193757E-1 9.000000E-1 8.276824E-2 5.046885E-2 1.291030E-1 1.000000E+0 8.823376E-2 5.369886E-2 1.377515E-1 1.100000E+0 9.301287E-2 5.649913E-2 1.453130E-1 1.200000E+0 9.710649E-2 5.887857E-2 1.517664E-1 1.300000E+0 1.005156E-1 6.084829E-2 1.570933E-1 1.400000E+0 1.032566E-1 6.242847E-2 1.613149E-1 1.500000E+0 1.053827E-1 6.365706E-2 1.645314E-1 1.600000E+0 1.069897E-1 6.459175E-2 1.669214E-1 1.700000E+0 1.081962E-1 6.529974E-2 1.686916E-1 1.800000E+0 1.091129E-1 6.584305E-2 1.700240E-1 1.900000E+0 1.098267E-1 6.627029E-2 1.710543E-1 2.000000E+0 1.103990E-1 6.661617E-2 1.718759E-1 2.100000E+0 1.108716E-1 6.690442E-2 1.725511E-1 2.200000E+0 1.112727E-1 6.715111E-2 1.731214E-1 2.300000E+0 1.116214E-1 6.736723E-2 1.736149E-1 2.400000E+0 1.119309E-1 6.756038E-2 1.740508E-1 2.500000E+0 1.122105E-1 6.773592E-2 1.744427E-1 2.600000E+0 1.124667E-1 6.789773E-2 1.748004E-1 2.700000E+0 1.127045E-1 6.804866E-2 1.751310E-1 2.800000E+0 1.129276E-1 6.819085E-2 1.754399E-1 2.900000E+0 1.131387E-1 6.832593E-2 1.757312E-1 3.000000E+0 1.133400E-1 6.845518E-2 1.760084E-1 3.100000E+0 1.135334E-1 6.857964E-2 1.762741E-1 3.200000E+0 1.137204E-1 6.870015E-2 1.765306E-1 3.300000E+0 1.139022E-1 6.881751E-2 1.767801E-1 3.400000E+0 1.140800E-1 6.893395E-2 1.770244E-1 3.500000E+0 1.142549E-1 6.908603E-2 1.772653E-1 3.600000E+0 1.144281E-1 6.957189E-2 1.775047E-1 3.700000E+0 1.146004E-1 7.054212E-2 1.777444E-1 3.800000E+0 1.147734E-1 7.172446E-2 1.779862E-1 3.900000E+0 1.149648E-1 7.300116E-2 1.782321E-1 4.000000E+0 1.155215E-1 7.433110E-2 1.784840E-1 4.100000E+0 1.169295E-1 7.569822E-2 1.787444E-1 4.200000E+0 1.186986E-1 7.709510E-2 1.790157E-1 4.300000E+0 1.206008E-1 7.851823E-2 1.793093E-1 4.400000E+0 1.225698E-1 7.996600E-2 1.799726E-1 4.500000E+0 1.245838E-1 8.143741E-2 1.821984E-1 4.600000E+0 1.266344E-1 8.292897E-2 1.850795E-1 4.700000E+0 1.287185E-1 8.443178E-2 1.881308E-1 4.800000E+0 1.308364E-1 8.593823E-2 1.912559E-1 4.900000E+0 1.329895E-1 8.744586E-2 1.944309E-1 5.000000E+0 1.351776E-1 8.895348E-2 1.976508E-1 5.100000E+0 1.373949E-1 9.045954E-2 2.009179E-1 5.200000E+0 1.396376E-1 9.196218E-2 2.042385E-1 5.300000E+0 1.419080E-1 9.345930E-2 2.076211E-1 5.400000E+0 1.442097E-1 9.494840E-2 2.110732E-1 5.500000E+0 1.465466E-1 9.642638E-2 2.145940E-1 5.600000E+0 1.489228E-1 9.788909E-2 2.181856E-1 5.700000E+0 1.513430E-1 9.933082E-2 2.218596E-1 5.800000E+0 1.538121E-1 1.007435E-1 2.256289E-1 5.900000E+0 1.563352E-1 1.021151E-1 2.295067E-1 6.000000E+0 1.589171E-1 1.034279E-1 2.335071E-1 6.100000E+0 1.615625E-1 1.046538E-1 2.376449E-1 6.200000E+0 1.642752E-1 1.057458E-1 2.419352E-1 6.300000E+0 1.670577E-1 1.066165E-1 2.463939E-1 6.400000E+0 1.699104E-1 1.070656E-1 2.510368E-1 | [Ramp] dV/dt_r 1.558E+0/4.864E-10 1.257E+0/8.102E-10 1.850E+0/3.473E-10 dV/dt_f 1.669E+0/7.662E-10 1.320E+0/1.329E-9 1.936E+0/4.659E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.30 0.0 3.300000E+0 3.076690E+0 3.557805E+0 1.010101E-10 3.300000E+0 3.076690E+0 3.557805E+0 2.020202E-10 3.300000E+0 3.076690E+0 3.557805E+0 3.030303E-10 3.300000E+0 3.076690E+0 3.557805E+0 4.040404E-10 3.300000E+0 3.076690E+0 3.557805E+0 5.050505E-10 3.300000E+0 3.076690E+0 3.557805E+0 6.060606E-10 3.300000E+0 3.076690E+0 3.557805E+0 7.070707E-10 3.300000E+0 3.076690E+0 3.557805E+0 8.080808E-10 3.300000E+0 3.076690E+0 3.557805E+0 9.090909E-10 3.300000E+0 3.076690E+0 3.557805E+0 1.010101E-9 3.300000E+0 3.076690E+0 3.557805E+0 1.111111E-9 3.300000E+0 3.076690E+0 3.557805E+0 1.212121E-9 3.300000E+0 3.076690E+0 3.557805E+0 1.313131E-9 3.300000E+0 3.076690E+0 3.557805E+0 1.414141E-9 3.300000E+0 3.076690E+0 3.557805E+0 1.515152E-9 3.300000E+0 3.076690E+0 3.557805E+0 1.616162E-9 3.300000E+0 3.076690E+0 3.557805E+0 1.717172E-9 3.300000E+0 3.076690E+0 3.557805E+0 1.818182E-9 3.300000E+0 3.076690E+0 3.557804E+0 1.919192E-9 3.300000E+0 3.076690E+0 3.557804E+0 2.020202E-9 3.299999E+0 3.076690E+0 3.557803E+0 2.121212E-9 3.299998E+0 3.076689E+0 3.557812E+0 2.222222E-9 3.299996E+0 3.076689E+0 3.557868E+0 2.323232E-9 3.299992E+0 3.076688E+0 3.557797E+0 2.424242E-9 3.300015E+0 3.076686E+0 3.556984E+0 2.525253E-9 3.300130E+0 3.076684E+0 3.555203E+0 2.626263E-9 3.300180E+0 3.076681E+0 3.551022E+0 2.727273E-9 3.299898E+0 3.076679E+0 3.550496E+0 2.828283E-9 3.299065E+0 3.076691E+0 3.539198E+0 2.929293E-9 3.298085E+0 3.076769E+0 3.444736E+0 3.030303E-9 3.296161E+0 3.076886E+0 3.311664E+0 3.131313E-9 3.292388E+0 3.076910E+0 3.104726E+0 3.232323E-9 3.292258E+0 3.076833E+0 2.755803E+0 3.333333E-9 3.301385E+0 3.076617E+0 2.354145E+0 3.434343E-9 3.297070E+0 3.076266E+0 1.897132E+0 3.535354E-9 3.247005E+0 3.075763E+0 1.396731E+0 3.636364E-9 3.161184E+0 3.075127E+0 1.028094E+0 3.737374E-9 3.059040E+0 3.074435E+0 8.004300E-1 3.838384E-9 2.920408E+0 3.073625E+0 6.488606E-1 3.939394E-9 2.722245E+0 3.072232E+0 5.706741E-1 4.040404E-9 2.485917E+0 3.070349E+0 5.324976E-1 4.141414E-9 2.192340E+0 3.070631E+0 5.051007E-1 4.242424E-9 1.906304E+0 3.075345E+0 4.785631E-1 4.343434E-9 1.647932E+0 3.082385E+0 4.575884E-1 4.444444E-9 1.431560E+0 3.086110E+0 4.444855E-1 4.545455E-9 1.256916E+0 3.076932E+0 4.334804E-1 4.646465E-9 1.127215E+0 3.052535E+0 4.246220E-1 4.747475E-9 1.025348E+0 3.022419E+0 4.167008E-1 4.848485E-9 9.234820E-1 2.987635E+0 4.087795E-1 4.949495E-9 8.543608E-1 2.941654E+0 4.008583E-1 5.050505E-9 8.193214E-1 2.874083E+0 3.939417E-1 5.151515E-9 7.842819E-1 2.791315E+0 3.889427E-1 5.252525E-9 7.492424E-1 2.708548E+0 3.848209E-1 5.353535E-9 7.142030E-1 2.598508E+0 3.806992E-1 5.454545E-9 6.888599E-1 2.464284E+0 3.765774E-1 5.555556E-9 6.729413E-1 2.330059E+0 3.728981E-1 5.656566E-9 6.595040E-1 2.195834E+0 3.699822E-1 5.757576E-9 6.484206E-1 2.061610E+0 3.673818E-1 5.858586E-9 6.382072E-1 1.938609E+0 3.647813E-1 5.959596E-9 6.279938E-1 1.831351E+0 3.621808E-1 6.060606E-9 6.177804E-1 1.738509E+0 3.598998E-1 6.161616E-9 6.089347E-1 1.658398E+0 3.581212E-1 6.262626E-9 6.023535E-1 1.582538E+0 3.565276E-1 6.363636E-9 5.966243E-1 1.506679E+0 3.549339E-1 6.464646E-9 5.908952E-1 1.430819E+0 3.533403E-1 6.565657E-9 5.851660E-1 1.365720E+0 3.519055E-1 6.666667E-9 5.800857E-1 1.317341E+0 3.506998E-1 6.767677E-9 5.759985E-1 1.274592E+0 3.495680E-1 6.868687E-9 5.722357E-1 1.231842E+0 3.484363E-1 6.969697E-9 5.684730E-1 1.189092E+0 3.473046E-1 7.070707E-9 5.647102E-1 1.153009E+0 3.463277E-1 7.171717E-9 5.614258E-1 1.126546E+0 3.455570E-1 7.272727E-9 5.588220E-1 1.102845E+0 3.448435E-1 7.373737E-9 5.564067E-1 1.079145E+0 3.441300E-1 7.474747E-9 5.539915E-1 1.055444E+0 3.434165E-1 7.575758E-9 5.515763E-1 1.035959E+0 3.427687E-1 7.676768E-9 5.494203E-1 1.022152E+0 3.422022E-1 7.777778E-9 5.476090E-1 1.009694E+0 3.416545E-1 7.878788E-9 5.458762E-1 9.972362E-1 3.411067E-1 7.979798E-9 5.441433E-1 9.847784E-1 3.405590E-1 8.080808E-9 5.424104E-1 9.741579E-1 3.400989E-1 8.181818E-9 5.409136E-1 9.658572E-1 3.397399E-1 8.282828E-9 5.397110E-1 9.579929E-1 3.393994E-1 8.383838E-9 5.385609E-1 9.501286E-1 3.390589E-1 8.484848E-9 5.374108E-1 9.422642E-1 3.387184E-1 8.585859E-9 5.362607E-1 9.356741E-1 3.384053E-1 8.686869E-9 5.352338E-1 9.305979E-1 3.381216E-1 8.787879E-9 5.343517E-1 9.257315E-1 3.378420E-1 8.888889E-9 5.334881E-1 9.208652E-1 3.375624E-1 8.989899E-9 5.326246E-1 9.159988E-1 3.372828E-1 9.090909E-9 5.317611E-1 9.117926E-1 3.370573E-1 9.191919E-9 5.310269E-1 9.083272E-1 3.368864E-1 9.292929E-9 5.304362E-1 9.049278E-1 3.367204E-1 9.393939E-9 5.298569E-1 9.015284E-1 3.365544E-1 9.494949E-9 5.292776E-1 8.981290E-1 3.363883E-1 9.595960E-9 5.286983E-1 8.952441E-1 3.362299E-1 9.696970E-9 5.281703E-1 8.929062E-1 3.360786E-1 9.797980E-9 5.276964E-1 8.905899E-1 3.359277E-1 9.898990E-9 5.272240E-1 8.882737E-1 3.357767E-1 1.000000E-8 5.267517E-1 8.859574E-1 3.356257E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.554940E+0 2.041821E+0 3.042136E+0 1.010101E-10 2.554940E+0 2.041821E+0 3.042136E+0 2.020202E-10 2.554940E+0 2.041821E+0 3.042136E+0 3.030303E-10 2.554940E+0 2.041821E+0 3.042136E+0 4.040404E-10 2.554940E+0 2.041821E+0 3.042136E+0 5.050505E-10 2.554940E+0 2.041821E+0 3.042136E+0 6.060606E-10 2.554940E+0 2.041821E+0 3.042136E+0 7.070707E-10 2.554940E+0 2.041821E+0 3.042136E+0 8.080808E-10 2.554940E+0 2.041821E+0 3.042136E+0 9.090909E-10 2.554940E+0 2.041821E+0 3.042136E+0 1.010101E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.111111E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.212121E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.313131E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.414141E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.515152E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.616162E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.717172E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.818182E-9 2.554940E+0 2.041821E+0 3.042136E+0 1.919192E-9 2.554940E+0 2.041821E+0 3.042135E+0 2.020202E-9 2.554940E+0 2.041821E+0 3.042135E+0 2.121212E-9 2.554939E+0 2.041821E+0 3.042143E+0 2.222222E-9 2.554939E+0 2.041821E+0 3.042180E+0 2.323232E-9 2.554936E+0 2.041821E+0 3.042077E+0 2.424242E-9 2.554954E+0 2.041821E+0 3.041364E+0 2.525253E-9 2.555025E+0 2.041822E+0 3.040190E+0 2.626263E-9 2.554976E+0 2.041822E+0 3.037985E+0 2.727273E-9 2.554669E+0 2.041822E+0 3.036787E+0 2.828283E-9 2.554148E+0 2.041833E+0 3.003183E+0 2.929293E-9 2.553982E+0 2.041883E+0 2.828769E+0 3.030303E-9 2.553737E+0 2.041917E+0 2.477891E+0 3.131313E-9 2.552812E+0 2.041816E+0 1.887070E+0 3.232323E-9 2.553581E+0 2.041630E+0 1.216569E+0 3.333333E-9 2.546097E+0 2.041372E+0 6.581015E-1 3.434343E-9 2.472170E+0 2.041067E+0 3.194120E-1 3.535354E-9 2.255737E+0 2.040947E+0 1.224721E-1 3.636364E-9 1.902330E+0 2.041296E+0 5.408269E-2 3.737374E-9 1.468012E+0 2.042137E+0 1.946236E-2 3.838384E-9 9.915481E-1 2.043511E+0 1.302860E-2 3.939394E-9 5.871818E-1 2.045035E+0 9.081132E-3 4.040404E-9 3.302237E-1 2.045525E+0 6.072990E-3 4.141414E-9 1.750075E-1 2.041864E+0 4.443695E-3 4.242424E-9 8.076480E-2 2.027772E+0 3.734141E-3 4.343434E-9 4.687372E-2 1.990956E+0 3.235790E-3 4.444444E-9 3.091875E-2 1.936267E+0 2.859673E-3 4.545455E-9 1.877056E-2 1.836064E+0 2.483557E-3 4.646465E-9 8.621861E-3 1.650890E+0 2.107441E-3 4.747475E-9 5.249338E-3 1.416177E+0 1.825683E-3 4.848485E-9 5.866277E-3 1.161508E+0 1.682451E-3 4.949495E-9 5.348920E-3 9.036604E-1 1.574018E-3 5.050505E-9 4.773253E-3 6.582259E-1 1.465585E-3 5.151515E-9 4.186826E-3 4.553107E-1 1.357152E-3 5.252525E-9 3.600400E-3 3.011199E-1 1.260037E-3 5.353535E-9 3.013974E-3 1.935399E-1 1.177216E-3 5.454545E-9 2.590083E-3 1.231217E-1 1.097804E-3 5.555556E-9 2.342852E-3 8.338494E-2 1.018393E-3 5.656566E-9 2.126878E-3 6.036317E-2 9.389812E-4 5.757576E-9 1.910903E-3 3.734139E-2 8.720410E-4 5.858586E-9 1.694929E-3 2.202526E-2 8.187390E-4 5.959596E-9 1.554479E-3 1.686500E-2 7.685000E-4 6.060606E-9 1.484238E-3 1.470527E-2 7.182611E-4 6.161616E-9 1.425812E-3 1.268360E-2 6.680222E-4 6.262626E-9 1.367386E-3 1.082664E-2 6.238334E-4 6.363636E-9 1.308961E-3 8.969680E-3 5.854022E-4 6.464646E-9 1.228652E-3 7.367705E-3 5.481744E-4 6.565657E-9 1.130905E-3 6.340770E-3 5.109467E-4 6.666667E-9 1.030397E-3 5.546242E-3 4.737190E-4 6.767677E-9 9.298883E-4 4.751714E-3 4.427514E-4 6.868687E-9 8.293797E-4 3.957186E-3 4.169850E-4 6.969697E-9 7.736141E-4 3.306954E-3 3.922153E-4 7.070707E-9 7.484252E-4 2.965532E-3 3.674457E-4 7.171717E-9 7.277257E-4 2.728672E-3 3.426759E-4 7.272727E-9 7.070261E-4 2.491812E-3 3.208792E-4 7.373737E-9 6.863265E-4 2.254952E-3 3.012434E-4 7.474747E-9 6.454445E-4 2.041891E-3 2.819792E-4 7.575758E-9 5.927510E-4 1.877391E-3 2.627150E-4 7.676768E-9 5.384841E-4 1.726291E-3 2.434508E-4 7.777778E-9 4.842171E-4 1.575192E-3 2.287834E-4 7.878788E-9 4.299501E-4 1.424092E-3 2.170413E-4 7.979798E-9 4.062446E-4 1.299402E-3 2.057369E-4 8.080808E-9 3.978050E-4 1.226306E-3 1.944326E-4 8.181818E-9 3.911508E-4 1.164353E-3 1.831282E-4 8.282828E-9 3.844966E-4 1.102400E-3 1.720467E-4 8.383838E-9 3.778424E-4 1.040447E-3 1.610893E-4 8.484848E-9 3.545259E-4 9.783235E-4 1.501473E-4 8.585859E-9 3.241446E-4 9.158781E-4 1.392053E-4 8.686869E-9 2.930767E-4 8.533818E-4 1.282632E-4 8.787879E-9 2.620088E-4 7.908854E-4 1.211715E-4 8.888889E-9 2.309409E-4 7.283891E-4 1.159533E-4 8.989899E-9 2.215447E-4 6.773293E-4 1.109122E-4 9.090909E-9 2.198845E-4 6.469581E-4 1.058710E-4 9.191919E-9 2.187863E-4 6.187285E-4 1.008298E-4 9.292929E-9 2.176880E-4 5.904989E-4 9.405938E-5 9.393939E-9 2.165897E-4 5.622694E-4 8.655588E-5 9.494949E-9 2.022328E-4 5.330393E-4 7.900852E-5 9.595960E-9 1.839374E-4 5.020600E-4 7.146116E-5 9.696970E-9 1.654793E-4 4.709921E-4 6.391380E-5 9.797980E-9 1.470211E-4 4.399241E-4 6.200325E-5 9.898990E-9 1.285629E-4 4.088562E-4 6.216533E-5 1.000000E-8 1.556329E-4 3.777882E-4 6.236615E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.30 0.0 5.205044E-1 8.554853E-1 3.339330E-1 1.010101E-10 5.205044E-1 8.554853E-1 3.339330E-1 2.020202E-10 5.205044E-1 8.554853E-1 3.339330E-1 3.030303E-10 5.205044E-1 8.554853E-1 3.339330E-1 4.040404E-10 5.205044E-1 8.554853E-1 3.339330E-1 5.050505E-10 5.205044E-1 8.554852E-1 3.339330E-1 6.060606E-10 5.205044E-1 8.554853E-1 3.339330E-1 7.070707E-10 5.205044E-1 8.554853E-1 3.339330E-1 8.080808E-10 5.205044E-1 8.554853E-1 3.339330E-1 9.090909E-10 5.205044E-1 8.554853E-1 3.339330E-1 1.010101E-9 5.205044E-1 8.554853E-1 3.339330E-1 1.111111E-9 5.205044E-1 8.554853E-1 3.339330E-1 1.212121E-9 5.205044E-1 8.554853E-1 3.339330E-1 1.313131E-9 5.205044E-1 8.554853E-1 3.339330E-1 1.414141E-9 5.205044E-1 8.554853E-1 3.339330E-1 1.515152E-9 5.205044E-1 8.554853E-1 3.339330E-1 1.616162E-9 5.205044E-1 8.554853E-1 3.339330E-1 1.717172E-9 5.205044E-1 8.554853E-1 3.339330E-1 1.818182E-9 5.205044E-1 8.554853E-1 3.339331E-1 1.919192E-9 5.205047E-1 8.554853E-1 3.339335E-1 2.020202E-9 5.205055E-1 8.554853E-1 3.339319E-1 2.121212E-9 5.205066E-1 8.554853E-1 3.339098E-1 2.222222E-9 5.205060E-1 8.554856E-1 3.338240E-1 2.323232E-9 5.204912E-1 8.554866E-1 3.337795E-1 2.424242E-9 5.204238E-1 8.554878E-1 3.346024E-1 2.525253E-9 5.203107E-1 8.554890E-1 3.366056E-1 2.626263E-9 5.203636E-1 8.554888E-1 3.333871E-1 2.727273E-9 5.210809E-1 8.554877E-1 3.415671E-1 2.828283E-9 5.227343E-1 8.554614E-1 5.588609E-1 2.929293E-9 5.241659E-1 8.553697E-1 1.299433E+0 3.030303E-9 5.232245E-1 8.552963E-1 2.365656E+0 3.131313E-9 5.336062E-1 8.553134E-1 3.126829E+0 3.232323E-9 6.468721E-1 8.554669E-1 3.405720E+0 3.333333E-9 1.087068E+0 8.558158E-1 3.478400E+0 3.434343E-9 1.903768E+0 8.565467E-1 3.505140E+0 3.535354E-9 2.664484E+0 8.577317E-1 3.519062E+0 3.636364E-9 3.039731E+0 8.587415E-1 3.527713E+0 3.737374E-9 3.183917E+0 8.574153E-1 3.535096E+0 3.838384E-9 3.244793E+0 8.537864E-1 3.540566E+0 3.939394E-9 3.257269E+0 8.633772E-1 3.543255E+0 4.040404E-9 3.268110E+0 9.115015E-1 3.545370E+0 4.141414E-9 3.275659E+0 1.053903E+0 3.546985E+0 4.242424E-9 3.281060E+0 1.366959E+0 3.548406E+0 4.343434E-9 3.284697E+0 1.840246E+0 3.549828E+0 4.444444E-9 3.286967E+0 2.354578E+0 3.551249E+0 4.545455E-9 3.289237E+0 2.741716E+0 3.552430E+0 4.646465E-9 3.291508E+0 2.938661E+0 3.553161E+0 4.747475E-9 3.293585E+0 3.012715E+0 3.553710E+0 4.848485E-9 3.294850E+0 3.044757E+0 3.554259E+0 4.949495E-9 3.295472E+0 3.054199E+0 3.554808E+0 5.050505E-9 3.296095E+0 3.060116E+0 3.555271E+0 5.151515E-9 3.296718E+0 3.064278E+0 3.555596E+0 5.252525E-9 3.297295E+0 3.066510E+0 3.555867E+0 5.353535E-9 3.297690E+0 3.068197E+0 3.556139E+0 5.454545E-9 3.297962E+0 3.069502E+0 3.556411E+0 5.555556E-9 3.298234E+0 3.070723E+0 3.556629E+0 5.656566E-9 3.298506E+0 3.071945E+0 3.556769E+0 5.757576E-9 3.298756E+0 3.073058E+0 3.556881E+0 5.858586E-9 3.298925E+0 3.073756E+0 3.556994E+0 5.959596E-9 3.299045E+0 3.074163E+0 3.557107E+0 6.060606E-9 3.299166E+0 3.074485E+0 3.557202E+0 6.161616E-9 3.299287E+0 3.074755E+0 3.557276E+0 6.262626E-9 3.299398E+0 3.075013E+0 3.557344E+0 6.363636E-9 3.299471E+0 3.075272E+0 3.557411E+0 6.464646E-9 3.299526E+0 3.075530E+0 3.557478E+0 6.565657E-9 3.299581E+0 3.075712E+0 3.557527E+0 6.666667E-9 3.299637E+0 3.075828E+0 3.557555E+0 6.767677E-9 3.299687E+0 3.075931E+0 3.557577E+0 6.868687E-9 3.299722E+0 3.076033E+0 3.557599E+0 6.969697E-9 3.299750E+0 3.076135E+0 3.557622E+0 7.070707E-9 3.299779E+0 3.076208E+0 3.557643E+0 7.171717E-9 3.299807E+0 3.076257E+0 3.557663E+0 7.272727E-9 3.299832E+0 3.076301E+0 3.557683E+0 7.373737E-9 3.299848E+0 3.076346E+0 3.557703E+0 7.474747E-9 3.299860E+0 3.076391E+0 3.557723E+0 7.575758E-9 3.299873E+0 3.076422E+0 3.557735E+0 7.676768E-9 3.299885E+0 3.076445E+0 3.557739E+0 7.777778E-9 3.299897E+0 3.076467E+0 3.557742E+0 7.878788E-9 3.299905E+0 3.076489E+0 3.557744E+0 7.979798E-9 3.299913E+0 3.076510E+0 3.557746E+0 8.080808E-9 3.299922E+0 3.076525E+0 3.557751E+0 8.181818E-9 3.299930E+0 3.076537E+0 3.557759E+0 8.282828E-9 3.299937E+0 3.076547E+0 3.557767E+0 8.383838E-9 3.299940E+0 3.076558E+0 3.557775E+0 8.484848E-9 3.299942E+0 3.076569E+0 3.557783E+0 8.585859E-9 3.299944E+0 3.076577E+0 3.557786E+0 8.686869E-9 3.299946E+0 3.076584E+0 3.557784E+0 8.787879E-9 3.299949E+0 3.076590E+0 3.557783E+0 8.888889E-9 3.299952E+0 3.076597E+0 3.557781E+0 8.989899E-9 3.299955E+0 3.076603E+0 3.557779E+0 9.090909E-9 3.299958E+0 3.076607E+0 3.557781E+0 9.191919E-9 3.299962E+0 3.076610E+0 3.557785E+0 9.292929E-9 3.299964E+0 3.076613E+0 3.557789E+0 9.393939E-9 3.299965E+0 3.076616E+0 3.557794E+0 9.494949E-9 3.299965E+0 3.076618E+0 3.557798E+0 9.595960E-9 3.299966E+0 3.076621E+0 3.557799E+0 9.696970E-9 3.299966E+0 3.076624E+0 3.557796E+0 9.797980E-9 3.299967E+0 3.076627E+0 3.557794E+0 9.898990E-9 3.299972E+0 3.076629E+0 3.557791E+0 1.000000E-8 3.299976E+0 3.076632E+0 3.557789E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 8.676720E-9 0.0 0.0 1.919192E-9 2.011075E-7 0.0 2.372652E-7 2.020202E-9 1.103134E-6 0.0 -9.100534E-7 2.121212E-9 2.258420E-6 3.892869E-8 -2.171682E-5 2.222222E-9 1.912502E-6 3.466507E-7 -1.039081E-4 2.323232E-9 -1.178015E-5 1.254012E-6 -1.601366E-4 2.424242E-9 -7.729171E-5 3.003164E-6 5.801646E-4 2.525253E-9 -2.031310E-4 5.211007E-6 2.364535E-3 2.626263E-9 -2.087324E-4 5.503044E-6 -4.890502E-3 2.727273E-9 3.506858E-4 4.172756E-6 -3.092882E-2 2.828283E-9 1.870893E-3 -1.718913E-5 3.198171E-3 2.929293E-9 3.053599E-3 -9.652588E-5 2.312924E-1 3.030303E-9 -3.818577E-3 -1.903795E-4 7.057148E-1 3.131313E-9 -2.460597E-2 -2.585814E-4 1.356691E+0 3.232323E-9 -3.936093E-2 -2.536467E-4 1.943701E+0 3.333333E-9 1.476643E-2 -8.848499E-5 2.358943E+0 3.434343E-9 2.166008E-1 5.489548E-4 2.607120E+0 3.535354E-9 5.578641E-1 1.822863E-3 2.758788E+0 3.636364E-9 9.620576E-1 3.419708E-3 2.830161E+0 3.737374E-9 1.338872E+0 4.276607E-3 2.881448E+0 3.838384E-9 1.652463E+0 7.802358E-4 2.912402E+0 3.939394E-9 1.899589E+0 -9.873078E-3 2.934104E+0 4.040404E-9 2.096942E+0 -2.549087E-2 2.949095E+0 4.141414E-9 2.227270E+0 -4.317088E-2 2.964087E+0 4.242424E-9 2.302908E+0 -4.932685E-2 2.979078E+0 4.343434E-9 2.360140E+0 -1.630369E-2 2.991918E+0 4.444444E-9 2.398844E+0 9.729230E-2 2.999701E+0 4.545455E-9 2.420981E+0 2.737455E-1 3.004682E+0 4.646465E-9 2.443118E+0 4.680409E-1 3.009663E+0 4.747475E-9 2.465255E+0 6.806008E-1 3.014643E+0 4.848485E-9 2.484285E+0 8.814677E-1 3.019039E+0 4.949495E-9 2.496579E+0 1.063498E+0 3.022204E+0 5.050505E-9 2.504770E+0 1.221276E+0 3.024747E+0 5.151515E-9 2.511147E+0 1.350289E+0 3.027291E+0 5.252525E-9 2.516356E+0 1.460580E+0 3.029834E+0 5.353535E-9 2.521564E+0 1.566311E+0 3.031942E+0 5.454545E-9 2.526773E+0 1.664296E+0 3.033218E+0 5.555556E-9 2.531982E+0 1.737864E+0 3.034115E+0 5.656566E-9 2.535508E+0 1.789793E+0 3.035013E+0 5.757576E-9 2.537712E+0 1.827514E+0 3.035910E+0 5.858586E-9 2.539916E+0 1.856669E+0 3.036740E+0 5.959596E-9 2.542120E+0 1.884352E+0 3.037452E+0 6.060606E-9 2.544324E+0 1.912034E+0 3.038117E+0 6.161616E-9 2.545820E+0 1.939716E+0 3.038781E+0 6.262626E-9 2.546863E+0 1.957980E+0 3.039445E+0 6.363636E-9 2.547907E+0 1.968262E+0 3.039940E+0 6.464646E-9 2.548950E+0 1.977246E+0 3.040161E+0 6.565657E-9 2.549993E+0 1.986231E+0 3.040286E+0 6.666667E-9 2.550658E+0 1.995215E+0 3.040411E+0 6.767677E-9 2.551129E+0 2.001833E+0 3.040536E+0 6.868687E-9 2.551600E+0 2.006731E+0 3.040695E+0 6.969697E-9 2.552071E+0 2.011367E+0 3.040905E+0 7.070707E-9 2.552541E+0 2.016004E+0 3.041131E+0 7.171717E-9 2.552845E+0 2.020641E+0 3.041358E+0 7.272727E-9 2.553081E+0 2.023575E+0 3.041584E+0 7.373737E-9 2.553317E+0 2.025449E+0 3.041718E+0 7.474747E-9 2.553553E+0 2.027176E+0 3.041725E+0 7.575758E-9 2.553789E+0 2.028902E+0 3.041700E+0 7.676768E-9 2.553924E+0 2.030628E+0 3.041674E+0 7.777778E-9 2.554027E+0 2.031998E+0 3.041649E+0 7.878788E-9 2.554131E+0 2.033178E+0 3.041673E+0 7.979798E-9 2.554234E+0 2.034335E+0 3.041762E+0 8.080808E-9 2.554338E+0 2.035491E+0 3.041864E+0 8.181818E-9 2.554404E+0 2.036648E+0 3.041966E+0 8.282828E-9 2.554462E+0 2.037286E+0 3.042068E+0 8.383838E-9 2.554521E+0 2.037689E+0 3.042109E+0 8.484848E-9 2.554579E+0 2.038067E+0 3.042076E+0 8.585859E-9 2.554637E+0 2.038446E+0 3.042032E+0 8.686869E-9 2.554664E+0 2.038824E+0 3.041987E+0 8.787879E-9 2.554687E+0 2.039166E+0 3.041942E+0 8.888889E-9 2.554710E+0 2.039493E+0 3.041942E+0 8.989899E-9 2.554733E+0 2.039819E+0 3.041995E+0 9.090909E-9 2.554755E+0 2.040146E+0 3.042053E+0 9.191919E-9 2.554772E+0 2.040472E+0 3.042110E+0 9.292929E-9 2.554788E+0 2.040612E+0 3.042168E+0 9.393939E-9 2.554805E+0 2.040691E+0 3.042182E+0 9.494949E-9 2.554821E+0 2.040768E+0 3.042147E+0 9.595960E-9 2.554837E+0 2.040844E+0 3.042109E+0 9.696970E-9 2.554843E+0 2.040921E+0 3.042071E+0 9.797980E-9 2.554848E+0 2.041038E+0 3.042033E+0 9.898990E-9 2.554854E+0 2.041165E+0 3.042063E+0 1.000000E-8 2.554859E+0 2.041293E+0 3.042163E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.00 3.60 | [GND Clamp] -3.300000E+0 -2.086408E+0 -2.136927E+0 -2.039513E+0 -3.200000E+0 -1.998467E+0 -2.048830E+0 -1.951462E+0 -3.100000E+0 -1.910569E+0 -1.960784E+0 -1.863446E+0 -3.000000E+0 -1.822720E+0 -1.872793E+0 -1.775471E+0 -2.900000E+0 -1.734924E+0 -1.784862E+0 -1.687540E+0 -2.800000E+0 -1.647185E+0 -1.696996E+0 -1.599657E+0 -2.700000E+0 -1.559511E+0 -1.609204E+0 -1.511828E+0 -2.600000E+0 -1.471908E+0 -1.521492E+0 -1.424060E+0 -2.500000E+0 -1.384385E+0 -1.433870E+0 -1.336360E+0 -2.400000E+0 -1.296953E+0 -1.346349E+0 -1.248738E+0 -2.300000E+0 -1.209623E+0 -1.258942E+0 -1.161203E+0 -2.200000E+0 -1.122411E+0 -1.171666E+0 -1.073771E+0 -2.100000E+0 -1.035335E+0 -1.084539E+0 -9.864576E-1 -2.000000E+0 -9.484187E-1 -9.975861E-1 -8.992850E-1 -1.900000E+0 -8.616914E-1 -9.108372E-1 -8.122812E-1 -1.800000E+0 -7.751918E-1 -8.243316E-1 -7.254839E-1 -1.700000E+0 -6.889715E-1 -7.381204E-1 -6.389444E-1 -1.600000E+0 -6.031021E-1 -6.522728E-1 -5.527358E-1 -1.500000E+0 -5.176854E-1 -5.668850E-1 -4.669671E-1 -1.400000E+0 -4.328747E-1 -4.820961E-1 -3.818106E-1 -1.300000E+0 -3.489191E-1 -3.981215E-1 -2.975618E-1 -1.200000E+0 -2.662386E-1 -3.153014E-1 -2.147897E-1 -1.100000E+0 -1.856680E-1 -2.342494E-1 -1.348061E-1 -1.000000E+0 -1.091527E-1 -1.561934E-1 -6.172016E-2 -9.000000E-1 -4.268706E-2 -8.408319E-2 -1.462847E-2 -8.000000E-1 -6.533010E-3 -2.674329E-2 -8.025082E-3 -7.000000E-1 -1.862017E-3 -2.826593E-3 -4.756953E-3 -6.000000E-1 -7.374494E-4 -3.003672E-4 -1.465144E-3 -5.000000E-1 -1.043261E-4 -6.384944E-5 -1.638793E-4 -4.000000E-1 -6.740608E-6 -7.717792E-6 -6.205382E-6 -3.000000E-1 -2.627533E-7 -5.403593E-7 -1.049560E-7 -2.000000E-1 -7.320949E-9 -2.796451E-8 -1.169848E-9 -1.000000E-1 -1.580284E-10 -1.120754E-9 -1.364724E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.025421E-12 8.730794E-12 -3.022110E-12 2.000000E-1 -1.304651E-12 1.167436E-11 -2.455480E-12 3.000000E-1 -6.623591E-13 1.299411E-11 -1.889544E-12 4.000000E-1 -2.908784E-14 1.412426E-11 -1.324219E-12 5.000000E-1 6.011303E-13 1.520362E-11 -7.586154E-13 6.000000E-1 1.230682E-12 1.626232E-11 -1.930678E-13 7.000000E-1 1.859069E-12 1.731193E-11 3.724798E-13 8.000000E-1 2.487233E-12 1.835576E-11 9.379164E-13 9.000000E-1 3.115397E-12 1.939671E-11 1.503464E-12 1.000000E+0 3.742895E-12 2.043599E-11 2.069012E-12 1.100000E+0 4.371392E-12 2.147282E-11 2.634559E-12 1.200000E+0 4.999112E-12 2.250999E-11 3.199885E-12 1.300000E+0 5.627054E-12 2.354605E-11 3.765432E-12 1.400000E+0 6.253442E-12 2.458100E-11 4.330980E-12 1.500000E+0 6.881384E-12 2.561706E-11 4.896306E-12 1.600000E+0 7.509104E-12 2.665090E-11 5.461853E-12 1.700000E+0 8.136824E-12 2.768674E-11 6.027401E-12 1.800000E+0 8.764545E-12 2.872036E-11 6.592726E-12 1.900000E+0 9.392043E-12 2.975442E-11 7.158274E-12 2.000000E+0 1.001954E-11 3.078982E-11 7.724044E-12 2.100000E+0 1.064970E-11 3.182343E-11 8.289369E-12 2.200000E+0 1.127676E-11 3.285949E-11 8.854695E-12 2.300000E+0 1.190514E-11 3.389644E-11 9.420464E-12 2.400000E+0 1.253131E-11 3.493028E-11 9.985346E-12 2.500000E+0 1.315836E-11 3.596856E-11 1.055112E-11 2.600000E+0 1.378542E-11 3.700595E-11 1.111644E-11 2.700000E+0 1.441514E-11 3.804423E-11 1.168177E-11 2.800000E+0 1.504308E-11 3.908474E-11 1.224754E-11 2.900000E+0 1.567102E-11 4.013057E-11 1.281242E-11 3.000000E+0 1.629985E-11 4.117373E-11 1.337730E-11 3.100000E+0 1.693046E-11 4.222356E-11 1.394307E-11 3.200000E+0 1.756106E-11 4.327472E-11 1.450839E-11 3.300000E+0 1.819211E-11 4.433076E-11 1.507372E-11 | [POWER Clamp] 0.0 1.819167E-11 4.117329E-11 1.677058E-11 -1.000000E-1 1.881828E-11 4.222356E-11 1.733857E-11 -2.000000E-1 1.945155E-11 4.327472E-11 1.790301E-11 -3.000000E-1 2.008260E-11 4.433076E-11 1.846745E-11 -4.000000E-1 2.071276E-11 4.539169E-11 1.903144E-11 -5.000000E-1 2.135003E-11 4.646061E-11 1.960121E-11 -6.000000E-1 2.198464E-11 4.753620E-11 2.016787E-11 -7.000000E-1 2.262190E-11 4.862066E-11 2.073097E-11 -8.000000E-1 2.325784E-11 4.971756E-11 2.129763E-11 -9.000000E-1 2.389644E-11 5.082557E-11 2.186518E-11 -1.000000E+0 2.453593E-11 5.195178E-11 2.242739E-11 -1.100000E+0 2.517986E-11 5.309708E-11 2.299672E-11 -1.200000E+0 2.582912E-11 5.425882E-11 2.355982E-11 -1.300000E+0 2.647571E-11 5.544809E-11 2.412826E-11 -1.400000E+0 2.712941E-11 5.665601E-11 2.469491E-11 -1.500000E+0 2.778400E-11 5.790479E-11 2.525979E-11 -1.600000E+0 2.844835E-11 5.918377E-11 2.582290E-11 -1.700000E+0 2.911804E-11 6.050094E-11 2.639311E-11 -1.800000E+0 2.978950E-11 6.186873E-11 2.696421E-11 -1.900000E+0 3.046541E-11 6.327738E-11 2.752909E-11 -2.000000E+0 3.115375E-11 6.474910E-11 2.809486E-11 -2.100000E+0 3.183764E-11 6.627765E-11 2.865708E-11 -2.200000E+0 3.254019E-11 6.788170E-11 2.922995E-11 -2.300000E+0 3.325340E-11 6.955858E-11 2.979661E-11 -2.400000E+0 3.396483E-11 7.130829E-11 3.036416E-11 -2.500000E+0 3.470113E-11 7.315482E-11 3.093348E-11 -2.600000E+0 3.544098E-11 7.510259E-11 3.150280E-11 -2.700000E+0 3.618972E-11 7.715162E-11 3.207301E-11 -2.800000E+0 3.695355E-11 7.931700E-11 3.264411E-11 -2.900000E+0 3.772982E-11 8.160495E-11 3.321610E-11 -3.000000E+0 3.852740E-11 8.402523E-11 3.378720E-11 -3.100000E+0 3.933032E-11 8.659207E-11 3.435385E-11 -3.200000E+0 4.015721E-11 8.931167E-11 3.492939E-11 -3.300000E+0 4.100009E-11 9.219114E-11 3.550138E-11 | |[End cntrl | |====================================================================== [End]