|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX126M | Low Voltage Quad Buffer with 5V | Tolerant Inputs and Outputs | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx126m_300.ibs | [File Rev] 1.0 | [Date] 15-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74LCX126M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe0 cntrl 101m 3.89n 0.15p 2 a0 data_i 81m 3.37n 0.08p 3 o0 data_o_3state 81m 2.56n 0.07p 4 oe1 cntrl 81m 2.57n 0.07p 5 a1 data_i 81m 2.56n 0.08p 6 o1 data_o_3state 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o_3state 101m 3.89n 0.10p 9 a3 data_i 101m 3.37n 0.10p 10 oe3 cntrl 81m 2.56n 0.08p 11 o2 data_o_3state 81m 2.57n 0.06p 12 a2 data_i 81m 2.56n 0.08p 13 oe2 cntrl 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.113192E+0 -1.088811E+0 -1.137144E+0 -3.200000E+0 -1.066660E+0 -1.042183E+0 -1.090693E+0 -3.100000E+0 -1.020151E+0 -9.955744E-1 -1.044268E+0 -3.000000E+0 -9.736669E-1 -9.489874E-1 -9.978719E-1 -2.900000E+0 -9.272109E-1 -9.024245E-1 -9.515067E-1 -2.800000E+0 -8.807856E-1 -8.558880E-1 -9.051760E-1 -2.700000E+0 -8.343942E-1 -8.093810E-1 -8.588831E-1 -2.600000E+0 -7.880406E-1 -7.629068E-1 -8.126323E-1 -2.500000E+0 -7.417292E-1 -7.164693E-1 -7.664282E-1 -2.400000E+0 -6.954655E-1 -6.700733E-1 -7.202766E-1 -2.300000E+0 -6.492556E-1 -6.237244E-1 -6.741842E-1 -2.200000E+0 -6.031072E-1 -5.774294E-1 -6.281591E-1 -2.100000E+0 -5.570298E-1 -5.311969E-1 -5.822110E-1 -2.000000E+0 -5.110351E-1 -4.850376E-1 -5.363522E-1 -1.900000E+0 -4.651378E-1 -4.389656E-1 -4.905977E-1 -1.800000E+0 -4.193575E-1 -3.929992E-1 -4.449672E-1 -1.700000E+0 -3.737198E-1 -3.471636E-1 -3.994860E-1 -1.600000E+0 -3.282599E-1 -3.014943E-1 -3.541881E-1 -1.500000E+0 -2.830281E-1 -2.560437E-1 -3.091205E-1 -1.400000E+0 -2.380988E-1 -2.108937E-1 -2.643508E-1 -1.300000E+0 -1.935920E-1 -1.661850E-1 -2.199805E-1 -1.200000E+0 -1.497064E-1 -1.221739E-1 -1.761750E-1 -1.100000E+0 -1.068282E-1 -7.943677E-2 -1.332139E-1 -1.000000E+0 -6.582488E-2 -3.965017E-2 -9.165103E-2 -9.000000E-1 -2.922938E-2 -1.035057E-2 -5.275957E-2 -8.000000E-1 -6.136102E-3 -4.071919E-3 -2.020143E-2 -7.000000E-1 -1.866382E-3 -1.809431E-3 -3.424184E-3 -6.000000E-1 -7.396111E-4 -2.760430E-4 -7.725443E-4 -5.000000E-1 -1.044221E-4 -1.414423E-5 -2.553254E-4 -4.000000E-1 -6.741146E-6 -3.107183E-7 -3.905146E-5 -3.000000E-1 -2.627543E-7 -4.151332E-9 -3.088592E-6 -2.000000E-1 -7.320940E-9 -4.469947E-11 -1.679783E-7 -1.000000E-1 -1.580345E-10 -3.880562E-12 -6.873243E-9 4.440892E-16 -5.168129E-12 -3.001127E-12 -1.684102E-10 1.000000E-1 -2.014278E-12 -2.407963E-12 5.682699E-11 2.000000E-1 -1.314171E-12 -1.819767E-12 7.178402E-11 3.000000E-1 -6.497025E-13 -1.203038E-12 7.664402E-11 4.000000E-1 -4.796164E-14 -6.399326E-13 8.035661E-11 5.000000E-1 6.044054E-13 -2.353673E-14 8.383339E-11 6.000000E-1 1.256328E-12 5.937473E-13 8.713696E-11 7.000000E-1 1.906919E-12 1.323830E-12 9.044054E-11 8.000000E-1 2.442491E-12 1.712852E-12 9.359846E-11 9.000000E-1 3.097078E-12 2.446487E-12 9.685675E-11 1.000000E+0 3.746337E-12 2.948752E-12 1.000995E-10 1.100000E+0 4.511058E-12 3.679723E-12 1.033342E-10 1.200000E+0 5.047518E-12 4.182432E-12 1.066773E-10 1.300000E+0 5.583089E-12 4.912515E-12 1.095612E-10 1.400000E+0 6.348699E-12 5.645262E-12 1.131246E-10 1.500000E+0 7.111645E-12 6.147971E-12 1.160059E-10 1.600000E+0 7.420731E-12 6.424195E-12 1.195639E-10 1.700000E+0 7.958079E-12 6.926015E-12 1.224416E-10 1.800000E+0 8.720136E-12 7.657874E-12 1.260005E-10 1.900000E+0 9.259260E-12 8.616219E-12 1.288773E-10 2.000000E+0 1.002220E-11 8.894219E-12 1.322107E-10 2.100000E+0 1.078959E-11 9.624301E-12 1.350902E-10 2.200000E+0 1.155165E-11 1.035438E-11 1.384226E-10 2.300000E+0 1.140776E-11 1.108447E-11 1.413092E-10 2.400000E+0 1.262279E-11 1.136335E-11 1.451088E-10 2.500000E+0 1.338662E-11 1.254641E-11 1.480043E-10 2.600000E+0 1.369926E-11 1.282352E-11 1.513669E-10 2.700000E+0 1.446310E-11 1.264766E-11 1.542784E-10 2.800000E+0 1.522871E-11 1.383249E-11 1.581171E-10 2.900000E+0 1.553779E-11 1.410783E-11 1.610587E-10 3.000000E+0 1.675282E-11 1.437961E-11 1.644729E-10 3.100000E+0 1.706546E-11 1.556799E-11 1.674625E-10 3.200000E+0 1.737987E-11 1.539036E-11 1.713811E-10 3.300000E+0 1.814549E-11 1.657519E-11 1.744311E-10 | [POWER Clamp] 0.0 1.814904E-11 1.529621E-11 1.847589E-10 -1.000000E-1 1.845812E-11 1.556799E-11 1.884715E-10 -2.000000E-1 1.968203E-11 1.539036E-11 1.922729E-10 -3.000000E-1 1.998934E-11 1.657519E-11 1.961666E-10 -4.000000E-1 2.076383E-11 1.685230E-11 1.997122E-10 -5.000000E-1 2.108003E-11 1.758416E-11 2.038512E-10 -6.000000E-1 2.230216E-11 1.831602E-11 2.076703E-10 -7.000000E-1 2.262723E-11 1.858957E-11 2.121183E-10 -8.000000E-1 2.294343E-11 2.023093E-11 2.172200E-10 -9.000000E-1 2.417266E-11 2.050804E-11 2.211777E-10 -1.000000E+0 2.449596E-11 2.079048E-11 2.249436E-10 -1.100000E+0 2.573231E-11 2.196998E-11 2.317044E-10 -1.200000E+0 2.605915E-11 2.225420E-11 2.360601E-10 -1.300000E+0 2.548006E-11 2.252420E-11 2.425935E-10 -1.400000E+0 2.763301E-11 2.371081E-11 2.486260E-10 -1.500000E+0 2.796696E-11 2.307132E-11 2.560014E-10 -1.600000E+0 2.922462E-11 2.517098E-11 2.629612E-10 -1.700000E+0 2.957279E-11 2.454570E-11 2.704432E-10 -1.800000E+0 2.901857E-11 2.572875E-11 2.785328E-10 -1.900000E+0 3.029044E-11 2.600586E-11 2.890772E-10 -2.000000E+0 3.065281E-11 2.809486E-11 2.975895E-10 -2.100000E+0 3.193534E-11 2.655298E-11 3.086882E-10 -2.200000E+0 3.322853E-11 2.864908E-11 3.196909E-10 -2.300000E+0 3.362288E-11 2.892619E-11 3.324985E-10 -2.400000E+0 3.311129E-11 2.829381E-11 3.453451E-10 -2.500000E+0 3.442935E-11 2.947687E-11 3.592220E-10 -2.600000E+0 3.576162E-11 3.066347E-11 3.751133E-10 -2.700000E+0 3.709744E-11 3.003109E-11 3.921663E-10 -2.800000E+0 3.663914E-11 3.121769E-11 4.086616E-10 -2.900000E+0 3.801048E-11 3.240785E-11 4.282938E-10 -3.000000E+0 3.848300E-11 3.176481E-11 4.475247E-10 -3.100000E+0 3.896261E-11 3.295142E-11 4.709797E-10 -3.200000E+0 4.038014E-11 3.322143E-11 4.941860E-10 -3.300000E+0 4.090950E-11 3.531753E-11 5.190515E-10 | |[End data_i | |====================================================================== | [Model] data_o_3state Model_type 3-state Enable Active-High Polarity Non-Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p Vinh=2.0 Vinl=0.8 C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.410193E-1 1.624724E-1 3.247757E-1 -3.200000E+0 2.423919E-1 1.677370E-1 3.260330E-1 -3.100000E+0 2.427940E-1 1.710090E-1 3.263605E-1 -3.000000E+0 2.422336E-1 1.727866E-1 3.257007E-1 -2.900000E+0 2.407112E-1 1.733185E-1 3.240086E-1 -2.800000E+0 2.382350E-1 1.727524E-1 3.212428E-1 -2.700000E+0 2.348305E-1 1.711975E-1 3.173710E-1 -2.600000E+0 2.305403E-1 1.687495E-1 3.123817E-1 -2.500000E+0 2.254169E-1 1.654976E-1 3.062872E-1 -2.400000E+0 2.195161E-1 1.615244E-1 2.991166E-1 -2.300000E+0 2.128923E-1 1.569045E-1 2.909067E-1 -2.200000E+0 2.055968E-1 1.517052E-1 2.816925E-1 -2.100000E+0 1.976757E-1 1.459864E-1 2.714958E-1 -2.000000E+0 1.891662E-1 1.398014E-1 2.602940E-1 -1.900000E+0 1.800858E-1 1.331941E-1 2.479958E-1 -1.800000E+0 1.704405E-1 1.261939E-1 2.348077E-1 -1.700000E+0 1.603635E-1 1.188255E-1 2.213378E-1 -1.600000E+0 1.501519E-1 1.111820E-1 2.078171E-1 -1.500000E+0 1.399627E-1 1.034543E-1 1.942675E-1 -1.400000E+0 1.298232E-1 9.577053E-2 1.806858E-1 -1.300000E+0 1.197347E-1 8.816288E-2 1.670684E-1 -1.200000E+0 1.096967E-1 8.063458E-2 1.534146E-1 -1.100000E+0 9.971030E-2 7.318456E-2 1.397310E-1 -1.000000E+0 8.978102E-2 6.581220E-2 1.260446E-1 -9.000000E-1 7.992473E-2 5.851912E-2 1.124830E-1 -8.000000E-1 7.019605E-2 5.131236E-2 9.955904E-2 -7.000000E-1 6.077706E-2 4.421504E-2 8.714036E-2 -6.000000E-1 5.179656E-2 3.729899E-2 7.472471E-2 -5.000000E-1 4.295276E-2 3.069672E-2 6.228741E-2 -4.000000E-1 3.417831E-2 2.431064E-2 4.983117E-2 -3.000000E-1 2.548002E-2 1.803877E-2 3.736213E-2 -2.000000E-1 1.687114E-2 1.188321E-2 2.489007E-2 -1.000000E-1 8.369779E-3 5.862096E-3 1.242933E-2 0.0 -3.785416E-11 -6.411050E-11 -6.613377E-12 10.000000E-2 -8.107652E-3 -5.619457E-3 -1.214831E-2 2.000000E-1 -1.584007E-2 -1.093060E-2 -2.378115E-2 3.000000E-1 -2.319398E-2 -1.593049E-2 -3.489604E-2 4.000000E-1 -3.016615E-2 -2.061630E-2 -4.549058E-2 5.000000E-1 -3.675345E-2 -2.498536E-2 -5.556256E-2 6.000000E-1 -4.295288E-2 -2.903526E-2 -6.510994E-2 7.000000E-1 -4.876171E-2 -3.276398E-2 -7.413094E-2 8.000000E-1 -5.417754E-2 -3.617018E-2 -8.262416E-2 9.000000E-1 -5.919853E-2 -3.925350E-2 -9.058869E-2 1.000000E+0 -6.382366E-2 -4.201517E-2 -9.802436E-2 1.100000E+0 -6.805318E-2 -4.445882E-2 -1.049320E-1 1.200000E+0 -7.188922E-2 -4.659169E-2 -1.113140E-1 1.300000E+0 -7.533672E-2 -4.842625E-2 -1.171750E-1 1.400000E+0 -7.840477E-2 -4.998189E-2 -1.225226E-1 1.500000E+0 -8.110812E-2 -5.128600E-2 -1.273694E-1 1.600000E+0 -8.346893E-2 -5.237345E-2 -1.317337E-1 1.700000E+0 -8.551764E-2 -5.328349E-2 -1.356420E-1 1.800000E+0 -8.729238E-2 -5.405512E-2 -1.391287E-1 1.900000E+0 -8.883598E-2 -5.472262E-2 -1.422363E-1 2.000000E+0 -9.019152E-2 -5.531327E-2 -1.450116E-1 2.100000E+0 -9.139794E-2 -5.584726E-2 -1.475020E-1 2.200000E+0 -9.248744E-2 -5.633888E-2 -1.497513E-1 2.300000E+0 -9.348501E-2 -5.679805E-2 -1.517977E-1 2.400000E+0 -9.440928E-2 -5.723164E-2 -1.536728E-1 2.500000E+0 -9.527395E-2 -5.764450E-2 -1.554023E-1 2.600000E+0 -9.608909E-2 -5.804007E-2 -1.570069E-1 2.700000E+0 -9.686220E-2 -5.842091E-2 -1.585034E-1 2.800000E+0 -9.759901E-2 -5.878893E-2 -1.599056E-1 2.900000E+0 -9.830397E-2 -5.914562E-2 -1.612247E-1 3.000000E+0 -9.898063E-2 -5.949215E-2 -1.624703E-1 3.100000E+0 -9.963188E-2 -5.982950E-2 -1.636505E-1 3.200000E+0 -1.002601E-1 -6.015845E-2 -1.647719E-1 3.300000E+0 -1.008674E-1 -6.047968E-2 -1.658405E-1 3.400000E+0 -1.014555E-1 -6.079377E-2 -1.668613E-1 3.500000E+0 -1.020260E-1 -6.110122E-2 -1.678389E-1 3.600000E+0 -1.025800E-1 -6.140249E-2 -1.687771E-1 3.700000E+0 -1.031189E-1 -6.169796E-2 -1.696793E-1 3.800000E+0 -1.036437E-1 -6.198799E-2 -1.705486E-1 3.900000E+0 -1.041554E-1 -6.227291E-2 -1.713877E-1 4.000000E+0 -1.046547E-1 -6.255301E-2 -1.721990E-1 4.100000E+0 -1.051426E-1 -6.282855E-2 -1.729846E-1 4.200000E+0 -1.056196E-1 -6.309979E-2 -1.737465E-1 4.300000E+0 -1.060866E-1 -6.336690E-2 -1.744865E-1 4.400000E+0 -1.065439E-1 -6.363030E-2 -1.752061E-1 4.500000E+0 -1.069923E-1 -6.388990E-2 -1.759067E-1 4.600000E+0 -1.074322E-1 -6.414610E-2 -1.765898E-1 4.700000E+0 -1.078641E-1 -6.439890E-2 -1.772564E-1 4.800000E+0 -1.082884E-1 -6.464860E-2 -1.779077E-1 4.900000E+0 -1.087056E-1 -6.489530E-2 -1.785446E-1 5.000000E+0 -1.091159E-1 -6.513910E-2 -1.791681E-1 5.100000E+0 -1.095200E-1 -6.538020E-2 -1.797792E-1 5.200000E+0 -1.099179E-1 -6.561880E-2 -1.803783E-1 5.300000E+0 -1.103100E-1 -6.585490E-2 -1.809665E-1 5.400000E+0 -1.106967E-1 -6.608870E-2 -1.815443E-1 5.500000E+0 -1.110782E-1 -6.632030E-2 -1.821123E-1 5.600000E+0 -1.114548E-1 -6.654960E-2 -1.826711E-1 5.700000E+0 -1.118267E-1 -6.677710E-2 -1.832213E-1 5.800000E+0 -1.121942E-1 -6.700250E-2 -1.837634E-1 5.900000E+0 -1.125575E-1 -6.722610E-2 -1.842978E-1 6.000000E+0 -1.129168E-1 -6.744810E-2 -1.848251E-1 6.100000E+0 -1.132724E-1 -6.766840E-2 -1.853455E-1 6.200000E+0 -1.136243E-1 -6.788710E-2 -1.858597E-1 6.300000E+0 -1.139729E-1 -6.810440E-2 -1.863677E-1 6.400000E+0 -1.143182E-1 -6.832020E-2 -1.868701E-1 6.500000E+0 -1.146604E-1 -6.853470E-2 -1.873672E-1 6.600000E+0 -1.149998E-1 -6.874790E-2 -1.878594E-1 | [Pulldown] -3.300000E+0 -1.291800E-3 -9.476000E-4 -1.590700E-3 -3.200000E+0 -1.348200E-3 -9.875000E-4 -1.663200E-3 -3.100000E+0 -1.409900E-3 -1.031000E-3 -1.742600E-3 -3.000000E+0 -1.477500E-3 -1.078400E-3 -1.830000E-3 -2.900000E+0 -1.551900E-3 -1.130400E-3 -1.926700E-3 -2.800000E+0 -1.634200E-3 -1.187900E-3 -2.034200E-3 -2.700000E+0 -1.725600E-3 -1.251400E-3 -2.154200E-3 -2.600000E+0 -1.828100E-3 -1.322000E-3 -2.289600E-3 -2.500000E+0 -1.943400E-3 -1.401300E-3 -2.442800E-3 -2.400000E+0 -2.074200E-3 -1.490700E-3 -2.618100E-3 -2.300000E+0 -2.223900E-3 -1.592100E-3 -2.820400E-3 -2.200000E+0 -2.396900E-3 -1.708500E-3 -3.056600E-3 -2.100000E+0 -2.599000E-3 -1.843200E-3 -3.335700E-3 -2.000000E+0 -2.838100E-3 -2.000900E-3 -3.670700E-3 -1.900000E+0 -3.125600E-3 -2.188100E-3 -4.080000E-3 -1.800000E+0 -3.477200E-3 -2.413700E-3 -4.591300E-3 -1.700000E+0 -3.917200E-3 -2.690700E-3 -5.247500E-3 -1.600000E+0 -4.483200E-3 -3.038900E-3 -6.120000E-3 -1.500000E+0 -5.236900E-3 -3.489100E-3 -7.334200E-3 -1.400000E+0 -6.288300E-3 -4.092600E-3 -9.142140E-3 -1.300000E+0 -7.856510E-3 -4.941100E-3 -1.208424E-2 -1.200000E+0 -1.040750E-2 -6.220370E-3 -1.765320E-2 -1.100000E+0 -1.519633E-2 -8.327520E-3 -3.139905E-2 -1.000000E+0 -2.651116E-2 -1.233176E-2 -7.985787E-2 -9.000000E-1 -5.975541E-2 -2.165632E-2 -1.431391E-1 -8.000000E-1 -9.107287E-2 -4.341553E-2 -1.378604E-1 -7.000000E-1 -8.511172E-2 -5.416705E-2 -1.247633E-1 -6.000000E-1 -7.456944E-2 -4.838352E-2 -1.099448E-1 -5.000000E-1 -6.286111E-2 -4.057451E-2 -9.328957E-2 -4.000000E-1 -5.062946E-2 -3.246246E-2 -7.560570E-2 -3.000000E-1 -3.817425E-2 -2.429225E-2 -5.739381E-2 -2.000000E-1 -2.555836E-2 -1.612697E-2 -3.871359E-2 -1.000000E-1 -1.281849E-2 -8.011568E-3 -1.957706E-2 4.440892E-16 2.365049E-11 -1.331226E-11 8.800000E-17 1.000000E-1 1.239197E-2 7.654588E-3 1.912160E-2 2.000000E-1 2.390987E-2 1.475437E-2 3.693498E-2 3.000000E-1 3.458349E-2 2.131680E-2 5.348288E-2 4.000000E-1 4.444160E-2 2.735871E-2 6.880690E-2 5.000000E-1 5.351169E-2 3.289634E-2 8.294674E-2 6.000000E-1 6.181970E-2 3.794516E-2 9.593925E-2 7.000000E-1 6.938954E-2 4.251987E-2 1.078171E-1 8.000000E-1 7.624243E-2 4.663417E-2 1.186069E-1 9.000000E-1 8.239587E-2 5.030056E-2 1.283267E-1 1.000000E+0 8.786242E-2 5.353005E-2 1.369825E-1 1.100000E+0 9.264844E-2 5.633211E-2 1.445659E-1 1.200000E+0 9.675445E-2 5.871536E-2 1.510554E-1 1.300000E+0 1.001807E-1 6.069048E-2 1.564311E-1 1.400000E+0 1.029420E-1 6.227702E-2 1.607094E-1 1.500000E+0 1.050887E-1 6.351200E-2 1.639822E-1 1.600000E+0 1.067139E-1 6.445227E-2 1.664204E-1 1.700000E+0 1.079345E-1 6.516458E-2 1.682274E-1 1.800000E+0 1.088615E-1 6.571099E-2 1.695860E-1 1.900000E+0 1.095824E-1 6.614038E-2 1.706344E-1 2.000000E+0 1.101596E-1 6.648771E-2 1.714685E-1 2.100000E+0 1.106357E-1 6.677693E-2 1.721524E-1 2.200000E+0 1.110392E-1 6.702429E-2 1.727289E-1 2.300000E+0 1.113896E-1 6.724084E-2 1.732269E-1 2.400000E+0 1.117003E-1 6.743427E-2 1.736660E-1 2.500000E+0 1.119806E-1 6.760999E-2 1.740604E-1 2.600000E+0 1.122375E-1 6.777190E-2 1.744198E-1 2.700000E+0 1.124757E-1 6.792287E-2 1.747518E-1 2.800000E+0 1.126990E-1 6.806506E-2 1.750617E-1 2.900000E+0 1.129103E-1 6.820011E-2 1.753538E-1 3.000000E+0 1.131118E-1 6.832931E-2 1.756315E-1 3.100000E+0 1.133052E-1 6.845369E-2 1.758975E-1 3.200000E+0 1.134922E-1 6.857411E-2 1.761543E-1 3.300000E+0 1.136739E-1 6.869137E-2 1.764038E-1 3.400000E+0 1.138516E-1 6.880768E-2 1.766480E-1 3.500000E+0 1.140263E-1 6.895830E-2 1.768887E-1 3.600000E+0 1.141992E-1 6.938294E-2 1.771278E-1 3.700000E+0 1.143712E-1 7.014628E-2 1.773669E-1 3.800000E+0 1.145439E-1 7.105164E-2 1.776081E-1 3.900000E+0 1.147347E-1 7.202209E-2 1.778531E-1 4.000000E+0 1.152384E-1 7.303038E-2 1.781041E-1 4.100000E+0 1.163553E-1 7.406569E-2 1.783633E-1 4.200000E+0 1.177157E-1 7.512305E-2 1.786332E-1 4.300000E+0 1.191694E-1 7.620028E-2 1.789251E-1 4.400000E+0 1.206723E-1 7.729658E-2 1.795538E-1 4.500000E+0 1.222099E-1 7.841193E-2 1.813543E-1 4.600000E+0 1.237772E-1 7.954592E-2 1.835929E-1 4.700000E+0 1.253728E-1 8.069639E-2 1.859510E-1 4.800000E+0 1.269980E-1 8.186075E-2 1.883669E-1 4.900000E+0 1.286551E-1 8.303765E-2 1.908267E-1 5.000000E+0 1.303478E-1 8.422643E-2 1.933295E-1 5.100000E+0 1.320795E-1 8.542666E-2 1.958793E-1 5.200000E+0 1.338517E-1 8.663807E-2 1.984834E-1 5.300000E+0 1.356666E-1 8.786052E-2 2.011509E-1 5.400000E+0 1.375275E-1 8.909393E-2 2.038944E-1 5.500000E+0 1.394385E-1 9.033815E-2 2.067292E-1 5.600000E+0 1.414048E-1 9.159282E-2 2.096645E-1 5.700000E+0 1.434320E-1 9.285713E-2 2.127078E-1 5.800000E+0 1.455265E-1 9.412953E-2 2.158695E-1 5.900000E+0 1.476950E-1 9.540728E-2 2.191619E-1 6.000000E+0 1.499446E-1 9.668572E-2 2.225989E-1 6.100000E+0 1.522829E-1 9.795718E-2 2.261951E-1 6.200000E+0 1.547172E-1 9.920896E-2 2.299666E-1 6.300000E+0 1.572550E-1 1.004196E-1 2.339297E-1 6.400000E+0 1.599029E-1 1.015506E-1 2.381017E-1 6.500000E+0 1.626670E-1 1.025241E-1 2.425001E-1 6.600000E+0 1.655517E-1 1.031372E-1 2.471428E-1 | [GND Clamp] -3.300000E+0 -5.530318E+0 -5.684334E+0 -5.407612E+0 -3.200000E+0 -5.295473E+0 -5.447915E+0 -5.172750E+0 -3.100000E+0 -5.060746E+0 -5.211633E+0 -4.937985E+0 -3.000000E+0 -4.826151E+0 -4.975502E+0 -4.703328E+0 -2.900000E+0 -4.591698E+0 -4.739535E+0 -4.468789E+0 -2.800000E+0 -4.357403E+0 -4.503748E+0 -4.234381E+0 -2.700000E+0 -4.123282E+0 -4.268162E+0 -4.000119E+0 -2.600000E+0 -3.889357E+0 -4.032798E+0 -3.766020E+0 -2.500000E+0 -3.655650E+0 -3.797681E+0 -3.532104E+0 -2.400000E+0 -3.422189E+0 -3.562843E+0 -3.298398E+0 -2.300000E+0 -3.189010E+0 -3.328322E+0 -3.064929E+0 -2.200000E+0 -2.956152E+0 -3.094160E+0 -2.831736E+0 -2.100000E+0 -2.723669E+0 -2.860414E+0 -2.598866E+0 -2.000000E+0 -2.491623E+0 -2.627150E+0 -2.366377E+0 -1.900000E+0 -2.260099E+0 -2.394457E+0 -2.134347E+0 -1.800000E+0 -2.029205E+0 -2.162444E+0 -1.902878E+0 -1.700000E+0 -1.799086E+0 -1.931259E+0 -1.672112E+0 -1.600000E+0 -1.569945E+0 -1.701100E+0 -1.442250E+0 -1.500000E+0 -1.342073E+0 -1.472249E+0 -1.213595E+0 -1.400000E+0 -1.115914E+0 -1.245115E+0 -9.866360E-1 -1.300000E+0 -8.921975E-1 -1.020327E+0 -7.621947E-1 -1.200000E+0 -6.721751E-1 -7.989527E-1 -5.419034E-1 -1.100000E+0 -4.584052E-1 -5.828692E-1 -3.295968E-1 -1.000000E+0 -2.571111E-1 -3.760549E-1 -1.377695E-1 -9.000000E-1 -8.856446E-2 -1.885494E-1 -2.321485E-2 -8.000000E-1 -1.102802E-2 -5.068585E-2 -9.108231E-3 -7.000000E-1 -2.457661E-3 -4.883040E-3 -4.477915E-3 -6.000000E-1 -6.702061E-4 -5.016612E-4 -1.169164E-3 -5.000000E-1 -7.788258E-5 -6.684622E-5 -1.061408E-4 -4.000000E-1 -4.746804E-6 -6.616180E-6 -3.682678E-6 -3.000000E-1 -1.805634E-7 -4.473629E-7 -6.016293E-8 -2.000000E-1 -4.888508E-9 -2.260457E-8 -6.640144E-10 -1.000000E-1 -1.155954E-10 -8.687804E-10 -2.810324E-11 4.440892E-16 -1.980440E-11 -3.056020E-11 -2.160000E-11 1.000000E-1 -1.641864E-11 -1.190270E-12 -1.980710E-11 2.000000E-1 -1.443135E-11 4.671263E-12 -1.801792E-11 3.000000E-1 -1.250755E-11 8.280710E-12 -1.621547E-11 4.000000E-1 -1.064770E-11 1.161338E-11 -1.446798E-11 5.000000E-1 -8.735679E-12 1.483747E-11 -1.272227E-11 6.000000E-1 -6.881162E-12 1.787059E-11 -1.091971E-11 7.000000E-1 -4.971135E-12 2.100897E-11 -9.003465E-12 8.000000E-1 -3.175238E-12 2.425438E-11 -7.429168E-12 9.000000E-1 -1.149303E-12 2.715783E-11 -5.511591E-12 1.000000E+0 6.457057E-13 3.039791E-11 -3.936407E-12 1.100000E+0 2.556177E-12 3.340972E-11 -2.019718E-12 1.200000E+0 4.352074E-12 3.653433E-11 -1.039169E-13 1.300000E+0 6.147083E-12 3.988543E-11 1.811884E-12 1.400000E+0 8.171242E-12 4.301004E-11 3.273826E-12 1.500000E+0 9.967138E-12 4.590728E-11 5.190515E-12 1.600000E+0 1.176303E-11 4.925749E-11 6.652456E-12 1.700000E+0 1.355893E-11 5.215295E-11 8.340884E-12 1.800000E+0 1.558220E-11 5.504841E-11 1.002931E-11 1.900000E+0 1.715161E-11 5.817125E-11 1.240075E-11 2.000000E+0 1.917400E-11 6.129319E-11 1.386180E-11 2.100000E+0 2.120082E-11 6.441603E-11 1.577938E-11 2.200000E+0 2.322409E-11 6.776979E-11 1.769607E-11 2.300000E+0 2.433786E-11 7.089263E-11 1.961098E-11 2.400000E+0 2.681233E-11 7.469758E-11 2.107292E-11 2.500000E+0 2.883738E-11 7.715784E-11 2.344258E-11 2.600000E+0 3.040590E-11 8.104806E-11 2.490630E-11 2.700000E+0 3.243450E-11 8.351542E-11 2.591172E-11 2.800000E+0 3.455725E-11 8.732926E-11 2.782841E-11 2.900000E+0 3.558398E-11 9.023360E-11 2.929035E-11 3.000000E+0 3.807976E-11 1.037215E-10 3.125500E-11 3.100000E+0 3.965184E-11 1.214282E-10 3.203127E-11 3.200000E+0 4.215117E-11 1.261107E-10 -3.638512E-11 3.300000E+0 5.375078E-11 1.303295E-10 -3.083223E-11 | [POWER Clamp] 0.0 5.375256E-11 1.032703E-10 4.839684E-11 -1.000000E-1 6.906120E-11 1.214282E-10 2.074660E-10 -2.000000E-1 7.283418E-11 1.261107E-10 2.538503E-10 -3.000000E-1 7.598544E-11 1.303295E-10 2.829435E-10 -4.000000E-1 7.846168E-11 1.343032E-10 3.037570E-10 -5.000000E-1 8.264145E-11 1.393072E-10 8.583001E-11 -6.000000E-1 8.675016E-11 1.440750E-10 8.690648E-11 -7.000000E-1 8.954615E-11 1.483720E-10 8.951773E-11 -8.000000E-1 9.139356E-11 1.530402E-10 9.170975E-11 -9.000000E-1 9.551116E-11 1.572680E-10 9.479706E-11 -1.000000E+0 9.781687E-11 1.615135E-10 9.789502E-11 -1.100000E+0 1.010250E-10 1.662279E-10 9.916334E-11 -1.200000E+0 1.033413E-10 1.700506E-10 1.031708E-10 -1.300000E+0 1.056506E-10 1.752731E-10 1.062546E-10 -1.400000E+0 1.097895E-10 1.800551E-10 1.102620E-10 -1.500000E+0 1.121059E-10 1.835261E-10 1.106280E-10 -1.600000E+0 1.153389E-10 1.888374E-10 1.146283E-10 -1.700000E+0 1.194920E-10 1.932783E-10 1.168097E-10 -1.800000E+0 1.209237E-10 1.986855E-10 1.189946E-10 -1.900000E+0 1.241709E-10 2.023341E-10 1.211795E-10 -2.000000E+0 1.265192E-10 2.078551E-10 1.242739E-10 -2.100000E+0 1.306901E-10 2.125304E-10 1.282743E-10 -2.200000E+0 1.339657E-10 2.191065E-10 1.295426E-10 -2.300000E+0 1.363460E-10 2.239275E-10 1.326477E-10 -2.400000E+0 1.378204E-10 2.288409E-10 1.348290E-10 -2.500000E+0 1.411244E-10 2.365752E-10 1.388330E-10 -2.600000E+0 1.453451E-10 2.416876E-10 1.410179E-10 -2.700000E+0 1.486704E-10 2.478124E-10 1.441087E-10 -2.800000E+0 1.511005E-10 2.540581E-10 1.463043E-10 -2.900000E+0 1.544578E-10 2.604317E-10 1.494023E-10 -3.000000E+0 1.578293E-10 2.687557E-10 1.525002E-10 -3.100000E+0 1.612008E-10 2.754099E-10 1.555947E-10 -3.200000E+0 1.646043E-10 2.831335E-10 1.568736E-10 -3.300000E+0 1.662066E-10 2.891980E-10 1.608811E-10 | [Ramp] dV/dt_r 1.546E+0/7.892E-10 1.238E+0/1.442E-9 1.838E+0/5.530E-10 dV/dt_f 1.657E+0/1.219E-9 1.304E+0/1.996E-9 1.928E+0/6.751E-10 | [Falling Waveform] R_fixture=50 V_fixture=5 0.0 3.623625E+0 3.491757E+0 3.793848E+0 1.010101E-10 3.623625E+0 3.491755E+0 3.793849E+0 2.020202E-10 3.623627E+0 3.491758E+0 3.793850E+0 3.030303E-10 3.623626E+0 3.491758E+0 3.793849E+0 4.040404E-10 3.623625E+0 3.491759E+0 3.793849E+0 5.050505E-10 3.623625E+0 3.491759E+0 3.793849E+0 6.060606E-10 3.623624E+0 3.491758E+0 3.793848E+0 7.070707E-10 3.623625E+0 3.491757E+0 3.793848E+0 8.080808E-10 3.623625E+0 3.491757E+0 3.793849E+0 9.090909E-10 3.623626E+0 3.491760E+0 3.793850E+0 1.010101E-9 3.623629E+0 3.491763E+0 3.793853E+0 1.111111E-9 3.623632E+0 3.491766E+0 3.793855E+0 1.212121E-9 3.623635E+0 3.491769E+0 3.793857E+0 1.313131E-9 3.623638E+0 3.491773E+0 3.793859E+0 1.414141E-9 3.623643E+0 3.491786E+0 3.793861E+0 1.515152E-9 3.623649E+0 3.491800E+0 3.793861E+0 1.616162E-9 3.623640E+0 3.491825E+0 3.793797E+0 1.717172E-9 3.623618E+0 3.491870E+0 3.793384E+0 1.818182E-9 3.623450E+0 3.491872E+0 3.792203E+0 1.919192E-9 3.622352E+0 3.491576E+0 3.788014E+0 2.020202E-9 3.619506E+0 3.491116E+0 3.782341E+0 2.121212E-9 3.614370E+0 3.489752E+0 3.789355E+0 2.222222E-9 3.612896E+0 3.487171E+0 3.777156E+0 2.323232E-9 3.623332E+0 3.483236E+0 3.741119E+0 2.424242E-9 3.630770E+0 3.478766E+0 3.711068E+0 2.525253E-9 3.617468E+0 3.477947E+0 3.684244E+0 2.626263E-9 3.599775E+0 3.479913E+0 3.654077E+0 2.727273E-9 3.591678E+0 3.484052E+0 3.611047E+0 2.828283E-9 3.584252E+0 3.491167E+0 3.548622E+0 2.929293E-9 3.580197E+0 3.497031E+0 3.467795E+0 3.030303E-9 3.577891E+0 3.501301E+0 3.324633E+0 3.131313E-9 3.567767E+0 3.509819E+0 3.103214E+0 3.232323E-9 3.548995E+0 3.524118E+0 2.853690E+0 3.333333E-9 3.514986E+0 3.541863E+0 2.596483E+0 3.434343E-9 3.461507E+0 3.561630E+0 2.347448E+0 3.535354E-9 3.404145E+0 3.587408E+0 2.125003E+0 3.636364E-9 3.343904E+0 3.617053E+0 1.929616E+0 3.737374E-9 3.261032E+0 3.644550E+0 1.759498E+0 3.838384E-9 3.144021E+0 3.666181E+0 1.610794E+0 3.939394E-9 3.019740E+0 3.684211E+0 1.462090E+0 4.040404E-9 2.895284E+0 3.697495E+0 1.320674E+0 4.141414E-9 2.771085E+0 3.697664E+0 1.212600E+0 4.242424E-9 2.646885E+0 3.685724E+0 1.136776E+0 4.343434E-9 2.531915E+0 3.661560E+0 1.060951E+0 4.444444E-9 2.430291E+0 3.627561E+0 9.851264E-1 4.545455E-9 2.330085E+0 3.593563E+0 9.148733E-1 4.646465E-9 2.229878E+0 3.556729E+0 8.685160E-1 4.747475E-9 2.129672E+0 3.507875E+0 8.422162E-1 4.848485E-9 2.041085E+0 3.449221E+0 8.159164E-1 4.949495E-9 1.966485E+0 3.390567E+0 7.896166E-1 5.050505E-9 1.893341E+0 3.331247E+0 7.650269E-1 5.151515E-9 1.820196E+0 3.270581E+0 7.473799E-1 5.252525E-9 1.747052E+0 3.209263E+0 7.347605E-1 5.353535E-9 1.682218E+0 3.147944E+0 7.221410E-1 5.454545E-9 1.625753E+0 3.090045E+0 7.095216E-1 5.555556E-9 1.570138E+0 3.036222E+0 6.975490E-1 5.656566E-9 1.514522E+0 2.983349E+0 6.880816E-1 5.757576E-9 1.458907E+0 2.930475E+0 6.801667E-1 5.858586E-9 1.412991E+0 2.877602E+0 6.722518E-1 5.959596E-9 1.375262E+0 2.829492E+0 6.643369E-1 6.060606E-9 1.338341E+0 2.786306E+0 6.568192E-1 6.161616E-9 1.301421E+0 2.744196E+0 6.507783E-1 6.262626E-9 1.264500E+0 2.702087E+0 6.455120E-1 6.363636E-9 1.236074E+0 2.659977E+0 6.402457E-1 6.464646E-9 1.213654E+0 2.622326E+0 6.349795E-1 6.565657E-9 1.191806E+0 2.588693E+0 6.299459E-1 6.666667E-9 1.169959E+0 2.555873E+0 6.257462E-1 6.767677E-9 1.148111E+0 2.523052E+0 6.219116E-1 6.868687E-9 1.131466E+0 2.490232E+0 6.180769E-1 6.969697E-9 1.117890E+0 2.460879E+0 6.142423E-1 7.070707E-9 1.104594E+0 2.434256E+0 6.105914E-1 7.171717E-9 1.091299E+0 2.408136E+0 6.075783E-1 7.272727E-9 1.078003E+0 2.382016E+0 6.047935E-1 7.373737E-9 1.067641E+0 2.355896E+0 6.020087E-1 7.474747E-9 1.058714E+0 2.332377E+0 5.992239E-1 7.575758E-9 1.049911E+0 2.310651E+0 5.965595E-1 7.676768E-9 1.041107E+0 2.289218E+0 5.943016E-1 7.777778E-9 1.032304E+0 2.267784E+0 5.921592E-1 7.878788E-9 1.025342E+0 2.246351E+0 5.900169E-1 7.979798E-9 1.019119E+0 2.227080E+0 5.878746E-1 8.080808E-9 1.012954E+0 2.209115E+0 5.858366E-1 8.181818E-9 1.006789E+0 2.191332E+0 5.841420E-1 8.282828E-9 1.000625E+0 2.173549E+0 5.825217E-1 8.383838E-9 9.956852E-1 2.155766E+0 5.809014E-1 8.484848E-9 9.911428E-1 2.139938E+0 5.792811E-1 8.585859E-9 9.866282E-1 2.125143E+0 5.777319E-1 8.686869E-9 9.821136E-1 2.110464E+0 5.764106E-1 8.787879E-9 9.775990E-1 2.095785E+0 5.751245E-1 8.888889E-9 9.739481E-1 2.081106E+0 5.738384E-1 8.989899E-9 9.705180E-1 2.068112E+0 5.725523E-1 9.090909E-9 9.671006E-1 2.055895E+0 5.713319E-1 9.191919E-9 9.636832E-1 2.043741E+0 5.703185E-1 9.292929E-9 9.602657E-1 2.031587E+0 5.693249E-1 9.393939E-9 9.575182E-1 2.019433E+0 5.683312E-1 9.494949E-9 9.549009E-1 2.008775E+0 5.673375E-1 9.595960E-9 9.522886E-1 1.998716E+0 5.663856E-1 9.696970E-9 9.496764E-1 1.988685E+0 5.655626E-1 9.797980E-9 9.470642E-1 1.978653E+0 5.647449E-1 9.898990E-9 9.447926E-1 1.968621E+0 5.639271E-1 1.000000E-8 9.425686E-1 1.959374E+0 5.631093E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.556984E+0 2.043146E+0 3.044815E+0 1.010101E-10 2.556984E+0 2.043144E+0 3.044815E+0 2.020202E-10 2.556985E+0 2.043147E+0 3.044816E+0 3.030303E-10 2.556985E+0 2.043147E+0 3.044814E+0 4.040404E-10 2.556985E+0 2.043147E+0 3.044814E+0 5.050505E-10 2.556985E+0 2.043146E+0 3.044814E+0 6.060606E-10 2.556984E+0 2.043146E+0 3.044813E+0 7.070707E-10 2.556984E+0 2.043146E+0 3.044813E+0 8.080808E-10 2.556986E+0 2.043145E+0 3.044814E+0 9.090909E-10 2.556986E+0 2.043143E+0 3.044814E+0 1.010101E-9 2.556988E+0 2.043142E+0 3.044815E+0 1.111111E-9 2.556989E+0 2.043140E+0 3.044814E+0 1.212121E-9 2.556988E+0 2.043138E+0 3.044813E+0 1.313131E-9 2.556984E+0 2.043138E+0 3.044812E+0 1.414141E-9 2.556984E+0 2.043145E+0 3.044811E+0 1.515152E-9 2.556975E+0 2.043134E+0 3.044810E+0 1.616162E-9 2.556960E+0 2.043114E+0 3.044788E+0 1.717172E-9 2.556941E+0 2.043087E+0 3.044599E+0 1.818182E-9 2.556858E+0 2.043033E+0 3.043778E+0 1.919192E-9 2.556422E+0 2.042894E+0 3.041187E+0 2.020202E-9 2.555492E+0 2.042786E+0 3.037706E+0 2.121212E-9 2.553533E+0 2.042883E+0 3.028821E+0 2.222222E-9 2.551420E+0 2.043433E+0 2.960220E+0 2.323232E-9 2.545124E+0 2.044201E+0 2.828696E+0 2.424242E-9 2.505456E+0 2.043632E+0 2.638684E+0 2.525253E-9 2.402571E+0 2.040083E+0 2.322357E+0 2.626263E-9 2.239515E+0 2.027902E+0 1.884624E+0 2.727273E-9 1.999032E+0 2.001588E+0 1.426994E+0 2.828283E-9 1.707734E+0 1.940351E+0 9.508610E-1 2.929293E-9 1.401944E+0 1.839618E+0 5.716989E-1 3.030303E-9 1.071688E+0 1.719495E+0 2.679873E-1 3.131313E-9 7.810799E-1 1.550958E+0 1.266920E-1 3.232323E-9 5.394798E-1 1.373792E+0 5.282034E-2 3.333333E-9 3.584129E-1 1.193300E+0 2.633535E-2 3.434343E-9 2.378487E-1 1.014502E+0 1.573295E-2 3.535354E-9 1.464426E-1 8.432425E-1 7.956762E-3 3.636364E-9 6.891484E-2 6.901555E-1 6.201698E-3 3.737374E-9 3.132607E-2 5.553310E-1 5.646955E-3 3.838384E-9 2.188848E-2 4.205065E-1 4.887229E-3 3.939394E-9 1.597031E-2 3.032915E-1 4.273505E-3 4.040404E-9 1.144517E-2 2.211324E-1 3.659781E-3 4.141414E-9 9.485513E-3 1.595166E-1 3.046056E-3 4.242424E-9 8.210761E-3 1.181163E-1 2.480993E-3 4.343434E-9 6.936009E-3 8.620366E-2 2.132589E-3 4.444444E-9 5.661257E-3 5.429105E-2 1.998104E-3 4.545455E-9 4.562721E-3 3.152210E-2 1.891301E-3 4.646465E-9 3.819196E-3 2.330285E-2 1.796340E-3 4.747475E-9 3.341757E-3 1.949478E-2 1.704411E-3 4.848485E-9 3.043390E-3 1.676469E-2 1.612481E-3 4.949495E-9 2.814207E-3 1.465238E-2 1.520551E-3 5.050505E-9 2.585024E-3 1.254007E-2 1.438087E-3 5.151515E-9 2.355841E-3 1.042776E-2 1.368308E-3 5.252525E-9 2.143967E-3 8.501815E-3 1.301621E-3 5.353535E-9 2.000999E-3 7.317726E-3 1.234933E-3 5.454545E-9 1.904968E-3 6.638961E-3 1.168246E-3 5.555556E-9 1.808936E-3 5.960196E-3 1.109097E-3 5.656566E-9 1.712904E-3 5.281431E-3 1.058674E-3 5.757576E-9 1.619726E-3 4.643430E-3 1.010262E-3 5.858586E-9 1.537409E-3 4.160622E-3 9.618489E-4 5.959596E-9 1.461398E-3 3.767925E-3 9.134362E-4 6.060606E-9 1.385388E-3 3.375228E-3 8.701977E-4 6.161616E-9 1.309378E-3 2.982531E-3 8.321622E-4 6.262626E-9 1.237868E-3 2.631055E-3 7.952478E-4 6.363636E-9 1.182833E-3 2.430503E-3 7.583333E-4 6.464646E-9 1.135855E-3 2.303750E-3 7.214189E-4 6.565657E-9 1.088878E-3 2.176997E-3 6.883379E-4 6.666667E-9 1.041900E-3 2.050244E-3 6.586185E-4 6.767677E-9 9.955242E-4 1.925341E-3 6.295675E-4 6.868687E-9 9.512785E-4 1.806984E-3 6.005165E-4 6.969697E-9 9.078955E-4 1.691279E-3 5.714655E-4 7.070707E-9 8.645126E-4 1.575574E-3 5.460524E-4 7.171717E-9 8.211296E-4 1.459868E-3 5.234284E-4 7.272727E-9 7.804062E-4 1.356756E-3 5.013068E-4 7.373737E-9 7.488066E-4 1.296845E-3 4.791852E-4 7.474747E-9 7.201990E-4 1.251101E-3 4.570635E-4 7.575758E-9 6.915913E-4 1.205357E-3 4.374321E-4 7.676768E-9 6.629837E-4 1.159613E-3 4.194718E-4 7.777778E-9 6.346877E-4 1.112223E-3 4.017772E-4 7.878788E-9 6.074317E-4 1.059339E-3 3.840825E-4 7.979798E-9 5.804428E-4 1.005043E-3 3.663878E-4 8.080808E-9 5.534539E-4 9.507480E-4 3.509895E-4 8.181818E-9 5.264650E-4 8.964525E-4 3.369403E-4 8.282828E-9 5.017845E-4 8.478766E-4 3.230728E-4 8.383838E-9 4.846207E-4 8.179236E-4 3.092054E-4 8.484848E-9 4.688926E-4 7.915279E-4 2.953379E-4 8.585859E-9 4.531646E-4 7.651322E-4 2.833170E-4 8.686869E-9 4.374365E-4 7.387365E-4 2.722447E-4 8.787879E-9 4.208976E-4 7.113145E-4 2.612738E-4 8.888889E-9 4.017770E-4 6.806249E-4 2.503029E-4 8.989899E-9 3.823209E-4 6.495107E-4 2.393320E-4 9.090909E-9 3.628648E-4 6.183964E-4 2.291989E-4 9.191919E-9 3.434087E-4 5.872822E-4 2.194413E-4 9.292929E-9 3.263337E-4 5.592900E-4 2.097117E-4 9.393939E-9 3.166863E-4 5.410374E-4 1.999821E-4 9.494949E-9 3.075825E-4 5.234974E-4 1.902525E-4 9.595960E-9 2.984787E-4 5.059574E-4 1.829642E-4 9.696970E-9 2.893749E-4 4.884174E-4 1.766269E-4 9.797980E-9 2.784385E-4 4.687961E-4 1.703238E-4 9.898990E-9 2.618906E-4 4.428022E-4 1.640208E-4 1.000000E-8 2.452294E-4 4.166796E-4 1.577177E-4 | [Rising Waveform] R_fixture=50 V_fixture=5 0.0 8.949414E-1 1.732200E+0 5.461084E-1 1.010101E-10 8.949421E-1 1.732205E+0 5.461080E-1 2.020202E-10 8.949393E-1 1.732199E+0 5.461063E-1 3.030303E-10 8.949401E-1 1.732197E+0 5.461069E-1 4.040404E-10 8.949409E-1 1.732196E+0 5.461076E-1 5.050505E-10 8.949416E-1 1.732195E+0 5.461083E-1 6.060606E-10 8.949424E-1 1.732197E+0 5.461081E-1 7.070707E-10 8.949431E-1 1.732202E+0 5.461071E-1 8.080808E-10 8.949434E-1 1.732206E+0 5.461058E-1 9.090909E-10 8.949422E-1 1.732206E+0 5.461059E-1 1.010101E-9 8.949439E-1 1.732208E+0 5.461059E-1 1.111111E-9 8.949452E-1 1.732211E+0 5.461060E-1 1.212121E-9 8.949464E-1 1.732216E+0 5.461060E-1 1.313131E-9 8.949507E-1 1.732221E+0 5.461057E-1 1.414141E-9 8.949551E-1 1.732227E+0 5.461039E-1 1.515152E-9 8.949595E-1 1.732228E+0 5.461202E-1 1.616162E-9 8.949831E-1 1.732209E+0 5.462815E-1 1.717172E-9 8.952236E-1 1.732210E+0 5.469815E-1 1.818182E-9 8.964190E-1 1.732375E+0 5.484946E-1 1.919192E-9 8.998507E-1 1.733025E+0 5.489510E-1 2.020202E-9 9.062215E-1 1.734131E+0 5.594121E-1 2.121212E-9 9.233646E-1 1.735379E+0 6.405824E-1 2.222222E-9 9.834713E-1 1.737366E+0 9.336940E-1 2.323232E-9 1.151713E+0 1.745638E+0 1.651492E+0 2.424242E-9 1.542409E+0 1.768665E+0 2.709594E+0 2.525253E-9 2.149812E+0 1.818912E+0 3.529886E+0 2.626263E-9 2.805633E+0 1.932582E+0 3.863802E+0 2.727273E-9 3.370714E+0 2.126989E+0 3.899416E+0 2.828283E-9 3.681211E+0 2.363064E+0 3.884490E+0 2.929293E-9 3.805874E+0 2.626292E+0 3.869580E+0 3.030303E-9 3.798064E+0 2.959932E+0 3.856345E+0 3.131313E-9 3.770309E+0 3.281441E+0 3.847203E+0 3.232323E-9 3.748197E+0 3.528800E+0 3.840336E+0 3.333333E-9 3.728397E+0 3.688738E+0 3.833906E+0 3.434343E-9 3.711190E+0 3.777266E+0 3.828151E+0 3.535354E-9 3.699831E+0 3.815800E+0 3.824167E+0 3.636364E-9 3.690676E+0 3.789387E+0 3.821042E+0 3.737374E-9 3.683467E+0 3.753043E+0 3.817918E+0 3.838384E-9 3.677475E+0 3.715084E+0 3.814793E+0 3.939394E-9 3.671483E+0 3.677622E+0 3.812049E+0 4.040404E-9 3.665491E+0 3.648051E+0 3.810163E+0 4.141414E-9 3.659993E+0 3.629541E+0 3.808668E+0 4.242424E-9 3.656039E+0 3.613694E+0 3.807172E+0 4.343434E-9 3.653236E+0 3.599148E+0 3.805677E+0 4.444444E-9 3.650432E+0 3.587923E+0 3.804364E+0 4.545455E-9 3.647629E+0 3.579145E+0 3.803407E+0 4.646465E-9 3.645021E+0 3.570368E+0 3.802603E+0 4.747475E-9 3.642971E+0 3.561590E+0 3.801798E+0 4.848485E-9 3.641292E+0 3.553545E+0 3.800993E+0 4.949495E-9 3.639613E+0 3.547623E+0 3.800284E+0 5.050505E-9 3.637933E+0 3.543087E+0 3.799740E+0 5.151515E-9 3.636406E+0 3.538551E+0 3.799261E+0 5.252525E-9 3.635278E+0 3.534015E+0 3.798782E+0 5.353535E-9 3.634386E+0 3.529826E+0 3.798303E+0 5.454545E-9 3.633493E+0 3.526573E+0 3.797886E+0 5.555556E-9 3.632600E+0 3.523857E+0 3.797565E+0 5.656566E-9 3.631764E+0 3.521140E+0 3.797279E+0 5.757576E-9 3.631068E+0 3.518424E+0 3.796993E+0 5.858586E-9 3.630443E+0 3.515932E+0 3.796707E+0 5.959596E-9 3.629817E+0 3.514011E+0 3.796456E+0 6.060606E-9 3.629192E+0 3.512374E+0 3.796252E+0 6.161616E-9 3.628636E+0 3.510737E+0 3.796064E+0 6.262626E-9 3.628237E+0 3.509100E+0 3.795877E+0 6.363636E-9 3.627909E+0 3.507588E+0 3.795689E+0 6.464646E-9 3.627581E+0 3.506376E+0 3.795529E+0 6.565657E-9 3.627253E+0 3.505293E+0 3.795403E+0 6.666667E-9 3.626942E+0 3.504209E+0 3.795288E+0 6.767677E-9 3.626669E+0 3.503125E+0 3.795173E+0 6.868687E-9 3.626409E+0 3.502141E+0 3.795058E+0 6.969697E-9 3.626149E+0 3.501383E+0 3.794957E+0 7.070707E-9 3.625890E+0 3.500705E+0 3.794873E+0 7.171717E-9 3.625666E+0 3.500027E+0 3.794793E+0 7.272727E-9 3.625516E+0 3.499349E+0 3.794714E+0 7.373737E-9 3.625389E+0 3.498726E+0 3.794634E+0 7.474747E-9 3.625262E+0 3.498220E+0 3.794568E+0 7.575758E-9 3.625136E+0 3.497750E+0 3.794516E+0 7.676768E-9 3.625013E+0 3.497279E+0 3.794468E+0 7.777778E-9 3.624897E+0 3.496808E+0 3.794419E+0 7.878788E-9 3.624783E+0 3.496386E+0 3.794371E+0 7.979798E-9 3.624669E+0 3.496064E+0 3.794328E+0 8.080808E-9 3.624556E+0 3.495766E+0 3.794293E+0 8.181818E-9 3.624462E+0 3.495467E+0 3.794258E+0 8.282828E-9 3.624405E+0 3.495169E+0 3.794223E+0 8.383838E-9 3.624356E+0 3.494896E+0 3.794188E+0 8.484848E-9 3.624307E+0 3.494675E+0 3.794160E+0 8.585859E-9 3.624258E+0 3.494463E+0 3.794138E+0 8.686869E-9 3.624209E+0 3.494250E+0 3.794117E+0 8.787879E-9 3.624158E+0 3.494038E+0 3.794095E+0 8.888889E-9 3.624107E+0 3.493850E+0 3.794074E+0 8.989899E-9 3.624056E+0 3.493710E+0 3.794056E+0 9.090909E-9 3.624005E+0 3.493575E+0 3.794040E+0 9.191919E-9 3.623965E+0 3.493440E+0 3.794025E+0 9.292929E-9 3.623945E+0 3.493305E+0 3.794010E+0 9.393939E-9 3.623927E+0 3.493183E+0 3.793995E+0 9.494949E-9 3.623909E+0 3.493084E+0 3.793983E+0 9.595960E-9 3.623891E+0 3.492987E+0 3.793974E+0 9.696970E-9 3.623869E+0 3.492889E+0 3.793966E+0 9.797980E-9 3.623842E+0 3.492792E+0 3.793957E+0 9.898990E-9 3.623814E+0 3.492706E+0 3.793948E+0 1.000000E-8 3.623786E+0 3.492640E+0 3.793941E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 7.426867E-7 2.625950E-6 -3.267100E-7 2.020202E-10 -9.275982E-7 -3.516321E-7 -1.675041E-6 3.030303E-10 -6.583389E-7 -1.034413E-6 -1.006886E-6 4.040404E-10 -3.890797E-7 -1.717194E-6 -3.387310E-7 5.050505E-10 -1.265519E-7 -2.315976E-6 2.875139E-7 6.060606E-10 -1.077834E-8 -1.265530E-6 7.210543E-8 7.070707E-10 -2.281416E-7 4.528793E-7 -8.367965E-7 8.080808E-10 -9.394253E-7 -8.717193E-8 -1.473634E-6 9.090909E-10 -1.532402E-6 -1.250764E-6 -1.615824E-6 1.010101E-9 -1.783637E-6 -3.185046E-6 -1.758013E-6 1.111111E-9 -2.127566E-6 -5.321991E-6 -1.900203E-6 1.212121E-9 -2.541471E-6 -7.420326E-6 -2.042392E-6 1.313131E-9 -1.878848E-6 -9.518662E-6 -2.454769E-6 1.414141E-9 4.248366E-6 -1.161700E-5 -4.318659E-6 1.515152E-9 1.037558E-5 -1.585931E-5 8.395511E-6 1.616162E-9 3.226286E-5 -3.291971E-5 1.580517E-4 1.717172E-9 2.412459E-4 -4.833403E-5 8.334399E-4 1.818182E-9 8.925392E-4 8.190815E-6 1.525709E-3 1.919192E-9 8.977577E-4 3.594337E-4 -4.042622E-3 2.020202E-9 -1.421476E-3 1.154144E-3 -1.745336E-2 2.121212E-9 -8.482215E-3 2.216387E-3 -1.141599E-2 2.222222E-9 -1.856905E-2 2.631663E-3 3.925849E-2 2.323232E-9 -1.675331E-2 1.504252E-3 1.376611E-1 2.424242E-9 1.698599E-2 -3.461603E-3 3.265845E-1 2.525253E-9 9.102149E-2 -1.243542E-2 6.974239E-1 2.626263E-9 1.758472E-1 -2.064419E-2 1.153422E+0 2.727273E-9 2.995199E-1 -2.600077E-2 1.577564E+0 2.828283E-9 5.450722E-1 -2.293239E-2 1.917470E+0 2.929293E-9 8.329935E-1 -9.214284E-3 2.182040E+0 3.030303E-9 1.103032E+0 1.275944E-2 2.391076E+0 3.131313E-9 1.327479E+0 5.500222E-2 2.540850E+0 3.232323E-9 1.521081E+0 1.302978E-1 2.650209E+0 3.333333E-9 1.681380E+0 2.263252E-1 2.723703E+0 3.434343E-9 1.817492E+0 3.223527E-1 2.772461E+0 3.535354E-9 1.953605E+0 4.258598E-1 2.810555E+0 3.636364E-9 2.070817E+0 5.494082E-1 2.848649E+0 3.737374E-9 2.148946E+0 6.791347E-1 2.882489E+0 3.838384E-9 2.211294E+0 7.965346E-1 2.904599E+0 3.939394E-9 2.258433E+0 9.032558E-1 2.919039E+0 4.040404E-9 2.298236E+0 1.000461E+0 2.931317E+0 4.141414E-9 2.338039E+0 1.092261E+0 2.941181E+0 4.242424E-9 2.370264E+0 1.181880E+0 2.951045E+0 4.343434E-9 2.389439E+0 1.263412E+0 2.960909E+0 4.444444E-9 2.405187E+0 1.335765E+0 2.970773E+0 4.545455E-9 2.420935E+0 1.400297E+0 2.978511E+0 4.646465E-9 2.436682E+0 1.457980E+0 2.983651E+0 4.747475E-9 2.449961E+0 1.514363E+0 2.988791E+0 4.848485E-9 2.459615E+0 1.570746E+0 2.993931E+0 4.949495E-9 2.468359E+0 1.627128E+0 2.999071E+0 5.050505E-9 2.477103E+0 1.673845E+0 3.003203E+0 5.151515E-9 2.485847E+0 1.708619E+0 3.006329E+0 5.252525E-9 2.492905E+0 1.741208E+0 3.009454E+0 5.353535E-9 2.497836E+0 1.773796E+0 3.012579E+0 5.454545E-9 2.502260E+0 1.806385E+0 3.015705E+0 5.555556E-9 2.506683E+0 1.831973E+0 3.018148E+0 5.656566E-9 2.511107E+0 1.850190E+0 3.020034E+0 5.757576E-9 2.514998E+0 1.867114E+0 3.021919E+0 5.858586E-9 2.518308E+0 1.884039E+0 3.023805E+0 5.959596E-9 2.521488E+0 1.900963E+0 3.025690E+0 6.060606E-9 2.524667E+0 1.914266E+0 3.027205E+0 6.161616E-9 2.527847E+0 1.924305E+0 3.028472E+0 6.262626E-9 2.530340E+0 1.933802E+0 3.029739E+0 6.363636E-9 2.532181E+0 1.943298E+0 3.031006E+0 6.464646E-9 2.533885E+0 1.952794E+0 3.032273E+0 6.565657E-9 2.535590E+0 1.960286E+0 3.033226E+0 6.666667E-9 2.537294E+0 1.966228E+0 3.034008E+0 6.767677E-9 2.538822E+0 1.971928E+0 3.034791E+0 6.868687E-9 2.540204E+0 1.977628E+0 3.035574E+0 6.969697E-9 2.541557E+0 1.983329E+0 3.036357E+0 7.070707E-9 2.542911E+0 1.987872E+0 3.036983E+0 7.171717E-9 2.544264E+0 1.991648E+0 3.037541E+0 7.272727E-9 2.545271E+0 1.995314E+0 3.038100E+0 7.373737E-9 2.546027E+0 1.998980E+0 3.038658E+0 7.474747E-9 2.546739E+0 2.002646E+0 3.039217E+0 7.575758E-9 2.547451E+0 2.005550E+0 3.039613E+0 7.676768E-9 2.548164E+0 2.008020E+0 3.039955E+0 7.777778E-9 2.548819E+0 2.010435E+0 3.040297E+0 7.878788E-9 2.549438E+0 2.012849E+0 3.040639E+0 7.979798E-9 2.550051E+0 2.015264E+0 3.040981E+0 8.080808E-9 2.550665E+0 2.017183E+0 3.041255E+0 8.181818E-9 2.551278E+0 2.018863E+0 3.041511E+0 8.282828E-9 2.551704E+0 2.020515E+0 3.041768E+0 8.383838E-9 2.552026E+0 2.022167E+0 3.042025E+0 8.484848E-9 2.552335E+0 2.023819E+0 3.042282E+0 8.585859E-9 2.552644E+0 2.025106E+0 3.042449E+0 8.686869E-9 2.552953E+0 2.026243E+0 3.042601E+0 8.787879E-9 2.553247E+0 2.027367E+0 3.042752E+0 8.888889E-9 2.553534E+0 2.028490E+0 3.042904E+0 8.989899E-9 2.553820E+0 2.029613E+0 3.043055E+0 9.090909E-9 2.554106E+0 2.030491E+0 3.043179E+0 9.191919E-9 2.554392E+0 2.031284E+0 3.043300E+0 9.292929E-9 2.554575E+0 2.032071E+0 3.043421E+0 9.393939E-9 2.554714E+0 2.032858E+0 3.043542E+0 9.494949E-9 2.554850E+0 2.033645E+0 3.043663E+0 9.595960E-9 2.554986E+0 2.034249E+0 3.043733E+0 9.696970E-9 2.555122E+0 2.034800E+0 3.043800E+0 9.797980E-9 2.555274E+0 2.035349E+0 3.043866E+0 9.898990E-9 2.555431E+0 2.035898E+0 3.043933E+0 1.000000E-8 2.555589E+0 2.036447E+0 3.044000E+0 | |[End data_o_3state | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [GND Clamp] -3.300000E+0 -3.300000E-6 -3.300000E-6 -3.300000E-6 -3.200000E+0 -3.200000E-6 -3.200000E-6 -3.200000E-6 -3.100000E+0 -3.100000E-6 -3.100000E-6 -3.100000E-6 -3.000000E+0 -3.000000E-6 -3.000000E-6 -3.000000E-6 -2.900000E+0 -2.900000E-6 -2.900000E-6 -2.900000E-6 -2.800000E+0 -2.800000E-6 -2.800000E-6 -2.800000E-6 -2.700000E+0 -2.700000E-6 -2.700000E-6 -2.700000E-6 -2.600000E+0 -2.600000E-6 -2.600000E-6 -2.600000E-6 -2.500000E+0 -2.500000E-6 -2.500000E-6 -2.500000E-6 -2.400000E+0 -2.400000E-6 -2.400000E-6 -2.400000E-6 -2.300000E+0 -2.300000E-6 -2.300000E-6 -2.300000E-6 -2.200000E+0 -2.200000E-6 -2.200000E-6 -2.200000E-6 -2.100000E+0 -2.100000E-6 -2.100000E-6 -2.100000E-6 -2.000000E+0 -2.000000E-6 -2.000000E-6 -2.000000E-6 -1.900000E+0 -1.900000E-6 -1.900000E-6 -1.900000E-6 -1.800000E+0 -1.800000E-6 -1.800000E-6 -1.800000E-6 -1.700000E+0 -1.700000E-6 -1.700000E-6 -1.700000E-6 -1.600000E+0 -1.600000E-6 -1.600000E-6 -1.600000E-6 -1.500000E+0 -1.500000E-6 -1.500000E-6 -1.500000E-6 -1.400000E+0 -1.400000E-6 -1.400000E-6 -1.400000E-6 -1.300000E+0 -1.300000E-6 -1.300000E-6 -1.300000E-6 -1.200000E+0 -1.200000E-6 -1.200000E-6 -1.200000E-6 -1.100000E+0 -1.100000E-6 -1.100000E-6 -1.100000E-6 -1.000000E+0 -1.000000E-6 -1.000000E-6 -1.000000E-6 -9.000000E-1 -9.000000E-7 -9.000000E-7 -9.000000E-7 -8.000000E-1 -8.000000E-7 -8.000000E-7 -8.000000E-7 -7.000000E-1 -7.000000E-7 -7.000000E-7 -7.000000E-7 -6.000000E-1 -6.000000E-7 -6.000000E-7 -6.000000E-7 -5.000000E-1 -5.000000E-7 -5.000000E-7 -5.000000E-7 -4.000000E-1 -4.000000E-7 -4.000000E-7 -4.000000E-7 -3.000000E-1 -3.000000E-7 -3.000000E-7 -3.000000E-7 -2.000000E-1 -2.000000E-7 -2.000000E-7 -2.000000E-7 -1.000000E-1 -1.000000E-7 -1.000000E-7 -1.000000E-7 4.440892E-16 4.440892E-22 4.440892E-22 4.440892E-22 1.000000E-1 1.000000E-7 1.000000E-7 1.000000E-7 2.000000E-1 2.000000E-7 2.000000E-7 2.000000E-7 3.000000E-1 3.000000E-7 3.000000E-7 3.000000E-7 4.000000E-1 4.000000E-7 4.000000E-7 4.000000E-7 5.000000E-1 5.000000E-7 5.000000E-7 5.000000E-7 6.000000E-1 6.000000E-7 6.000000E-7 6.000000E-7 7.000000E-1 7.000000E-7 7.000000E-7 7.000000E-7 8.000000E-1 8.000000E-7 8.000000E-7 8.000000E-7 9.000000E-1 9.000000E-7 9.000000E-7 9.000000E-7 1.000000E+0 1.000000E-6 1.000000E-6 1.000000E-6 1.100000E+0 1.100000E-6 1.100000E-6 1.100000E-6 1.200000E+0 1.200000E-6 1.200000E-6 1.200000E-6 1.300000E+0 1.300000E-6 1.300000E-6 1.300000E-6 1.400000E+0 1.400000E-6 1.400000E-6 1.400000E-6 1.500000E+0 1.500000E-6 1.500000E-6 1.500000E-6 1.600000E+0 1.600000E-6 1.600000E-6 1.600000E-6 1.700000E+0 1.700000E-6 1.700000E-6 1.700000E-6 1.800000E+0 1.800000E-6 1.800000E-6 1.800000E-6 1.900000E+0 1.900000E-6 1.900000E-6 1.900000E-6 2.000000E+0 2.000000E-6 2.000000E-6 2.000000E-6 2.100000E+0 2.100000E-6 2.100000E-6 2.100000E-6 2.200000E+0 2.200000E-6 2.200000E-6 2.200000E-6 2.300000E+0 2.300000E-6 2.300000E-6 2.300000E-6 2.400000E+0 2.400000E-6 2.400000E-6 2.400000E-6 2.500000E+0 2.500000E-6 2.500000E-6 2.500000E-6 2.600000E+0 2.600000E-6 2.600000E-6 2.600000E-6 2.700000E+0 2.700000E-6 2.700000E-6 2.700000E-6 2.800000E+0 2.800000E-6 2.800000E-6 2.800000E-6 2.900000E+0 2.900000E-6 2.900000E-6 2.900000E-6 3.000000E+0 3.000000E-6 3.000000E-6 3.000000E-6 3.100000E+0 3.100000E-6 3.100000E-6 3.100000E-6 3.200000E+0 3.200000E-6 3.200000E-6 3.200000E-6 3.300000E+0 3.300000E-6 3.300000E-6 3.300000E-6 | [POWER Clamp] 0.0 3.300000E-6 3.000000E-6 3.600000E-6 -1.000000E-1 3.400000E-6 3.100000E-6 3.700000E-6 -2.000000E-1 3.500000E-6 3.200000E-6 3.800000E-6 -3.000000E-1 3.600000E-6 3.300000E-6 3.900000E-6 -4.000000E-1 3.700000E-6 3.400000E-6 4.000000E-6 -5.000000E-1 3.800000E-6 3.500000E-6 4.100000E-6 -6.000000E-1 3.900000E-6 3.600000E-6 4.200000E-6 -7.000000E-1 4.000000E-6 3.700000E-6 4.300000E-6 -8.000000E-1 4.100000E-6 3.800000E-6 4.400000E-6 -9.000000E-1 4.200000E-6 3.900000E-6 4.500000E-6 -1.000000E+0 4.300000E-6 4.000000E-6 4.600000E-6 -1.100000E+0 4.400000E-6 4.100000E-6 4.700000E-6 -1.200000E+0 4.500000E-6 4.200000E-6 4.800000E-6 -1.300000E+0 4.600000E-6 4.300000E-6 4.900000E-6 -1.400000E+0 4.700000E-6 4.400000E-6 5.000000E-6 -1.500000E+0 4.800000E-6 4.500000E-6 5.100000E-6 -1.600000E+0 4.900000E-6 4.600000E-6 5.200000E-6 -1.700000E+0 5.000000E-6 4.700000E-6 5.300000E-6 -1.800000E+0 5.100000E-6 4.800000E-6 5.400000E-6 -1.900000E+0 5.200000E-6 4.900000E-6 5.500000E-6 -2.000000E+0 5.300000E-6 5.000000E-6 5.600000E-6 -2.100000E+0 5.400000E-6 5.100000E-6 5.700000E-6 -2.200000E+0 5.500000E-6 5.200000E-6 5.800000E-6 -2.300000E+0 5.600000E-6 5.300000E-6 5.900000E-6 -2.400000E+0 5.700000E-6 5.400000E-6 6.000000E-6 -2.500000E+0 5.800000E-6 5.500000E-6 6.100000E-6 -2.600000E+0 5.900000E-6 5.600000E-6 6.200000E-6 -2.700000E+0 6.000000E-6 5.700000E-6 6.300000E-6 -2.800000E+0 6.100000E-6 5.800000E-6 6.400000E-6 -2.900000E+0 6.200000E-6 5.900000E-6 6.500000E-6 -3.000000E+0 6.300000E-6 6.000000E-6 6.600000E-6 -3.100000E+0 6.400000E-6 6.100000E-6 6.700000E-6 -3.200000E+0 6.500000E-6 6.200000E-6 6.800000E-6 -3.300000E+0 6.600000E-6 6.300000E-6 6.900000E-6 | |[End cntrl | |====================================================================== [End]