|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX125M | Low Voltage Quad Buffer with 5V | Tolerant Inputs and Outputs | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx125m_300.ibs | [File Rev] 1.0 | [Date] 15-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] 74LCX125M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe0 cntrl 101m 3.89n 0.15p 2 a0 data_i 81m 3.37n 0.08p 3 o0 data_o_3state 81m 2.56n 0.07p 4 oe1 cntrl 81m 2.57n 0.07p 5 a1 data_i 81m 2.56n 0.08p 6 o1 data_o_3state 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o_3state 101m 3.89n 0.10p 9 a3 data_i 101m 3.37n 0.10p 10 oe3 cntrl 81m 2.56n 0.08p 11 o2 data_o_3state 81m 2.57n 0.06p 12 a2 data_i 81m 2.56n 0.08p 13 oe2 cntrl 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.113192E+0 -1.089124E+0 -1.137758E+0 -3.200000E+0 -1.066660E+0 -1.042405E+0 -1.091327E+0 -3.100000E+0 -1.020151E+0 -9.957048E-1 -1.044922E+0 -3.000000E+0 -9.736669E-1 -9.490261E-1 -9.985460E-1 -2.900000E+0 -9.272109E-1 -9.023709E-1 -9.522010E-1 -2.800000E+0 -8.807856E-1 -8.557415E-1 -9.058906E-1 -2.700000E+0 -8.343942E-1 -8.091407E-1 -8.596184E-1 -2.600000E+0 -7.880406E-1 -7.625719E-1 -8.133886E-1 -2.500000E+0 -7.417292E-1 -7.160390E-1 -7.672062E-1 -2.400000E+0 -6.954655E-1 -6.695466E-1 -7.210768E-1 -2.300000E+0 -6.492556E-1 -6.231002E-1 -6.750072E-1 -2.200000E+0 -6.031072E-1 -5.767069E-1 -6.290056E-1 -2.100000E+0 -5.570298E-1 -5.303752E-1 -5.830818E-1 -2.000000E+0 -5.110351E-1 -4.841157E-1 -5.372479E-1 -1.900000E+0 -4.651378E-1 -4.379427E-1 -4.915193E-1 -1.800000E+0 -4.193575E-1 -3.918744E-1 -4.459153E-1 -1.700000E+0 -3.737198E-1 -3.459362E-1 -4.004615E-1 -1.600000E+0 -3.282599E-1 -3.001634E-1 -3.551919E-1 -1.500000E+0 -2.830281E-1 -2.546085E-1 -3.101535E-1 -1.400000E+0 -2.380988E-1 -2.093529E-1 -2.654140E-1 -1.300000E+0 -1.935920E-1 -1.645364E-1 -2.210752E-1 -1.200000E+0 -1.497064E-1 -1.204133E-1 -1.773032E-1 -1.100000E+0 -1.068282E-1 -7.755224E-2 -1.343788E-1 -1.000000E+0 -6.582488E-2 -3.759613E-2 -9.285990E-2 -9.000000E-1 -2.922938E-2 -7.905993E-3 -5.403096E-2 -8.000000E-1 -6.136102E-3 -1.738984E-3 -2.159172E-2 -7.000000E-1 -1.866382E-3 -5.166309E-4 -4.937363E-3 -6.000000E-1 -7.396111E-4 -4.301035E-5 -2.014669E-3 -5.000000E-1 -1.044221E-4 -1.475633E-6 -9.719026E-4 -4.000000E-1 -6.741146E-6 -2.725072E-8 -2.204131E-4 -3.000000E-1 -2.627543E-7 -3.587151E-10 -2.293526E-5 -2.000000E-1 -7.320940E-9 -7.645662E-12 -1.503983E-6 -1.000000E-1 -1.580345E-10 -3.631595E-12 -6.945230E-8 4.440892E-16 -5.168129E-12 -3.000089E-12 -1.884060E-9 1.000000E-1 -2.014278E-12 -2.392475E-12 6.426971E-10 2.000000E-1 -1.314171E-12 -1.788791E-12 8.117673E-10 3.000000E-1 -6.497025E-13 -1.184608E-12 8.611167E-10 4.000000E-1 -4.796164E-14 -5.775380E-13 8.978613E-10 5.000000E-1 6.044054E-13 2.575717E-14 9.314021E-10 6.000000E-1 1.256328E-12 6.310508E-13 9.635310E-10 7.000000E-1 1.906919E-12 1.347811E-12 9.950822E-10 8.000000E-1 2.442491E-12 1.838085E-12 1.026514E-9 9.000000E-1 3.097078E-12 2.559286E-12 1.057400E-9 1.000000E+0 3.746337E-12 3.048228E-12 1.088376E-9 1.100000E+0 4.511058E-12 3.652190E-12 1.119265E-9 1.200000E+0 5.047518E-12 4.254375E-12 1.149748E-9 1.300000E+0 5.583089E-12 5.085710E-12 1.180300E-9 1.400000E+0 6.348699E-12 5.693224E-12 1.211274E-9 1.500000E+0 7.111645E-12 6.297185E-12 1.241542E-9 1.600000E+0 7.420731E-12 6.675549E-12 1.272705E-9 1.700000E+0 7.958079E-12 7.052137E-12 1.302945E-9 1.800000E+0 8.720136E-12 7.656098E-12 1.333867E-9 1.900000E+0 9.259260E-12 8.714807E-12 1.364113E-9 2.000000E+0 1.002220E-11 9.093171E-12 1.394826E-9 2.100000E+0 1.078959E-11 9.922729E-12 1.425112E-9 2.200000E+0 1.155165E-11 1.030109E-11 1.455888E-9 2.300000E+0 1.140776E-11 1.113065E-11 1.486487E-9 2.400000E+0 1.262279E-11 1.196199E-11 1.518066E-9 2.500000E+0 1.338662E-11 1.279510E-11 1.548370E-9 2.600000E+0 1.369926E-11 1.317346E-11 1.579704E-9 2.700000E+0 1.446310E-11 1.309353E-11 1.610715E-9 2.800000E+0 1.522871E-11 1.392664E-11 1.642361E-9 2.900000E+0 1.553779E-11 1.430145E-11 1.673754E-9 3.000000E+0 1.675282E-11 1.467981E-11 1.705402E-9 3.100000E+0 1.706546E-11 1.597122E-11 1.737359E-9 3.200000E+0 1.737987E-11 1.589129E-11 1.770129E-9 3.300000E+0 1.814549E-11 1.672440E-11 1.802880E-9 | [POWER Clamp] 0.0 1.814904E-11 1.559464E-11 1.905072E-9 -1.000000E-1 1.845812E-11 1.597122E-11 1.940513E-9 -2.000000E-1 1.968203E-11 1.589129E-11 1.977414E-9 -3.000000E-1 1.998934E-11 1.672440E-11 2.015021E-9 -4.000000E-1 2.076383E-11 1.710276E-11 2.053987E-9 -5.000000E-1 2.108003E-11 1.793232E-11 2.094971E-9 -6.000000E-1 2.230216E-11 1.831069E-11 2.136858E-9 -7.000000E-1 2.262723E-11 1.959677E-11 2.181711E-9 -8.000000E-1 2.294343E-11 2.042633E-11 2.228951E-9 -9.000000E-1 2.417266E-11 2.081180E-11 2.278877E-9 -1.000000E+0 2.449596E-11 2.118838E-11 2.330488E-9 -1.100000E+0 2.573231E-11 2.247091E-11 2.387353E-9 -1.200000E+0 2.605915E-11 2.285105E-11 2.448068E-9 -1.300000E+0 2.548006E-11 2.322764E-11 2.511278E-9 -1.400000E+0 2.763301E-11 2.360423E-11 2.580187E-9 -1.500000E+0 2.796696E-11 2.397726E-11 2.655319E-9 -1.600000E+0 2.922462E-11 2.526690E-11 2.735401E-9 -1.700000E+0 2.957279E-11 2.473399E-11 2.821917E-9 -1.800000E+0 2.901857E-11 2.692246E-11 2.914611E-9 -1.900000E+0 3.029044E-11 2.640021E-11 3.016840E-9 -2.000000E+0 3.065281E-11 2.859224E-11 3.126559E-9 -2.100000E+0 3.193534E-11 2.714984E-11 3.245400E-9 -2.200000E+0 3.322853E-11 2.934542E-11 3.375014E-9 -2.300000E+0 3.362288E-11 2.880895E-11 3.514376E-9 -2.400000E+0 3.311129E-11 2.918910E-11 3.665203E-9 -2.500000E+0 3.442935E-11 3.047873E-11 3.828322E-9 -2.600000E+0 3.576162E-11 3.085532E-11 4.005518E-9 -2.700000E+0 3.709744E-11 3.123901E-11 4.194952E-9 -2.800000E+0 3.663914E-11 3.160849E-11 4.400288E-9 -2.900000E+0 3.801048E-11 3.289458E-11 4.622450E-9 -3.000000E+0 3.848300E-11 3.236167E-11 4.860606E-9 -3.100000E+0 3.896261E-11 3.365841E-11 5.116654E-9 -3.200000E+0 4.038014E-11 3.402789E-11 5.391616E-9 -3.300000E+0 4.090950E-11 3.531397E-11 5.686530E-9 | |[End data_i | |====================================================================== | [Model] data_o_3state Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.410193E-1 1.624724E-1 3.247757E-1 -3.200000E+0 2.423919E-1 1.677370E-1 3.260330E-1 -3.100000E+0 2.427940E-1 1.710090E-1 3.263605E-1 -3.000000E+0 2.422336E-1 1.727866E-1 3.257007E-1 -2.900000E+0 2.407112E-1 1.733185E-1 3.240086E-1 -2.800000E+0 2.382350E-1 1.727524E-1 3.212428E-1 -2.700000E+0 2.348305E-1 1.711975E-1 3.173710E-1 -2.600000E+0 2.305403E-1 1.687495E-1 3.123817E-1 -2.500000E+0 2.254169E-1 1.654976E-1 3.062872E-1 -2.400000E+0 2.195161E-1 1.615244E-1 2.991166E-1 -2.300000E+0 2.128923E-1 1.569045E-1 2.909067E-1 -2.200000E+0 2.055968E-1 1.517052E-1 2.816925E-1 -2.100000E+0 1.976757E-1 1.459864E-1 2.714958E-1 -2.000000E+0 1.891662E-1 1.398014E-1 2.602940E-1 -1.900000E+0 1.800858E-1 1.331941E-1 2.479958E-1 -1.800000E+0 1.704405E-1 1.261939E-1 2.348077E-1 -1.700000E+0 1.603635E-1 1.188255E-1 2.213378E-1 -1.600000E+0 1.501519E-1 1.111820E-1 2.078171E-1 -1.500000E+0 1.399627E-1 1.034543E-1 1.942675E-1 -1.400000E+0 1.298232E-1 9.577053E-2 1.806858E-1 -1.300000E+0 1.197347E-1 8.816288E-2 1.670684E-1 -1.200000E+0 1.096967E-1 8.063458E-2 1.534146E-1 -1.100000E+0 9.971030E-2 7.318456E-2 1.397310E-1 -1.000000E+0 8.978102E-2 6.581220E-2 1.260446E-1 -9.000000E-1 7.992473E-2 5.851912E-2 1.124830E-1 -8.000000E-1 7.019605E-2 5.131236E-2 9.955904E-2 -7.000000E-1 6.077706E-2 4.421504E-2 8.714036E-2 -6.000000E-1 5.179656E-2 3.729899E-2 7.472471E-2 -5.000000E-1 4.295276E-2 3.069672E-2 6.228741E-2 -4.000000E-1 3.417831E-2 2.431064E-2 4.983117E-2 -3.000000E-1 2.548002E-2 1.803877E-2 3.736213E-2 -2.000000E-1 1.687114E-2 1.188321E-2 2.489007E-2 -1.000000E-1 8.369779E-3 5.862096E-3 1.242933E-2 0.0 -3.785305E-11 -6.411005E-11 -6.614043E-12 10.000000E-2 -8.107652E-3 -5.619457E-3 -1.214831E-2 2.000000E-1 -1.584007E-2 -1.093060E-2 -2.378115E-2 3.000000E-1 -2.319398E-2 -1.593049E-2 -3.489604E-2 4.000000E-1 -3.016615E-2 -2.061630E-2 -4.549058E-2 5.000000E-1 -3.675345E-2 -2.498536E-2 -5.556256E-2 6.000000E-1 -4.295288E-2 -2.903526E-2 -6.510994E-2 7.000000E-1 -4.876171E-2 -3.276398E-2 -7.413094E-2 8.000000E-1 -5.417754E-2 -3.617018E-2 -8.262416E-2 9.000000E-1 -5.919853E-2 -3.925350E-2 -9.058869E-2 1.000000E+0 -6.382366E-2 -4.201517E-2 -9.802436E-2 1.100000E+0 -6.805318E-2 -4.445882E-2 -1.049320E-1 1.200000E+0 -7.188922E-2 -4.659169E-2 -1.113140E-1 1.300000E+0 -7.533672E-2 -4.842625E-2 -1.171750E-1 1.400000E+0 -7.840477E-2 -4.998189E-2 -1.225226E-1 1.500000E+0 -8.110812E-2 -5.128600E-2 -1.273694E-1 1.600000E+0 -8.346893E-2 -5.237345E-2 -1.317337E-1 1.700000E+0 -8.551764E-2 -5.328349E-2 -1.356420E-1 1.800000E+0 -8.729238E-2 -5.405512E-2 -1.391287E-1 1.900000E+0 -8.883598E-2 -5.472262E-2 -1.422363E-1 2.000000E+0 -9.019152E-2 -5.531327E-2 -1.450116E-1 2.100000E+0 -9.139794E-2 -5.584726E-2 -1.475020E-1 2.200000E+0 -9.248744E-2 -5.633888E-2 -1.497513E-1 2.300000E+0 -9.348501E-2 -5.679805E-2 -1.517977E-1 2.400000E+0 -9.440928E-2 -5.723164E-2 -1.536728E-1 2.500000E+0 -9.527395E-2 -5.764450E-2 -1.554023E-1 2.600000E+0 -9.608909E-2 -5.804007E-2 -1.570069E-1 2.700000E+0 -9.686220E-2 -5.842091E-2 -1.585034E-1 2.800000E+0 -9.759901E-2 -5.878893E-2 -1.599056E-1 2.900000E+0 -9.830397E-2 -5.914562E-2 -1.612247E-1 3.000000E+0 -9.898063E-2 -5.949215E-2 -1.624703E-1 3.100000E+0 -9.963188E-2 -5.982950E-2 -1.636505E-1 3.200000E+0 -1.002601E-1 -6.015845E-2 -1.647719E-1 3.300000E+0 -1.008674E-1 -6.047968E-2 -1.658405E-1 3.400000E+0 -1.014555E-1 -6.079377E-2 -1.668613E-1 3.500000E+0 -1.020260E-1 -6.110122E-2 -1.678389E-1 3.600000E+0 -1.025800E-1 -6.140249E-2 -1.687771E-1 3.700000E+0 -1.031189E-1 -6.169796E-2 -1.696793E-1 3.800000E+0 -1.036437E-1 -6.198799E-2 -1.705486E-1 3.900000E+0 -1.041554E-1 -6.227291E-2 -1.713877E-1 4.000000E+0 -1.046547E-1 -6.255301E-2 -1.721990E-1 4.100000E+0 -1.051426E-1 -6.282855E-2 -1.729846E-1 4.200000E+0 -1.056196E-1 -6.309979E-2 -1.737465E-1 4.300000E+0 -1.060866E-1 -6.336690E-2 -1.744865E-1 4.400000E+0 -1.065439E-1 -6.363030E-2 -1.752061E-1 4.500000E+0 -1.069923E-1 -6.388990E-2 -1.759067E-1 4.600000E+0 -1.074322E-1 -6.414610E-2 -1.765898E-1 4.700000E+0 -1.078641E-1 -6.439890E-2 -1.772564E-1 4.800000E+0 -1.082884E-1 -6.464860E-2 -1.779077E-1 4.900000E+0 -1.087056E-1 -6.489530E-2 -1.785446E-1 5.000000E+0 -1.091159E-1 -6.513910E-2 -1.791681E-1 5.100000E+0 -1.095200E-1 -6.538020E-2 -1.797792E-1 5.200000E+0 -1.099179E-1 -6.561880E-2 -1.803783E-1 5.300000E+0 -1.103100E-1 -6.585490E-2 -1.809665E-1 5.400000E+0 -1.106967E-1 -6.608870E-2 -1.815443E-1 5.500000E+0 -1.110782E-1 -6.632030E-2 -1.821123E-1 5.600000E+0 -1.114548E-1 -6.654960E-2 -1.826711E-1 5.700000E+0 -1.118267E-1 -6.677710E-2 -1.832213E-1 5.800000E+0 -1.121942E-1 -6.700250E-2 -1.837634E-1 5.900000E+0 -1.125575E-1 -6.722610E-2 -1.842978E-1 6.000000E+0 -1.129168E-1 -6.744810E-2 -1.848251E-1 6.100000E+0 -1.132724E-1 -6.766840E-2 -1.853455E-1 6.200000E+0 -1.136243E-1 -6.788710E-2 -1.858597E-1 6.300000E+0 -1.139729E-1 -6.810440E-2 -1.863677E-1 6.400000E+0 -1.143182E-1 -6.832020E-2 -1.868701E-1 6.500000E+0 -1.146604E-1 -6.853470E-2 -1.873672E-1 6.600000E+0 -1.149998E-1 -6.874790E-2 -1.878594E-1 | [Pulldown] -3.300000E+0 -1.291800E-3 -9.476000E-4 -1.590700E-3 -3.200000E+0 -1.348200E-3 -9.875000E-4 -1.663200E-3 -3.100000E+0 -1.409900E-3 -1.031000E-3 -1.742600E-3 -3.000000E+0 -1.477500E-3 -1.078400E-3 -1.830000E-3 -2.900000E+0 -1.551900E-3 -1.130400E-3 -1.926700E-3 -2.800000E+0 -1.634200E-3 -1.187900E-3 -2.034200E-3 -2.700000E+0 -1.725600E-3 -1.251400E-3 -2.154200E-3 -2.600000E+0 -1.828100E-3 -1.322000E-3 -2.289600E-3 -2.500000E+0 -1.943400E-3 -1.401300E-3 -2.442800E-3 -2.400000E+0 -2.074200E-3 -1.490700E-3 -2.618100E-3 -2.300000E+0 -2.223900E-3 -1.592100E-3 -2.820400E-3 -2.200000E+0 -2.396900E-3 -1.708500E-3 -3.056600E-3 -2.100000E+0 -2.599000E-3 -1.843200E-3 -3.335700E-3 -2.000000E+0 -2.838100E-3 -2.000900E-3 -3.670700E-3 -1.900000E+0 -3.125600E-3 -2.188100E-3 -4.080000E-3 -1.800000E+0 -3.477200E-3 -2.413700E-3 -4.591300E-3 -1.700000E+0 -3.917200E-3 -2.690700E-3 -5.247500E-3 -1.600000E+0 -4.483200E-3 -3.038900E-3 -6.120000E-3 -1.500000E+0 -5.236900E-3 -3.489100E-3 -7.334200E-3 -1.400000E+0 -6.288300E-3 -4.092600E-3 -9.142140E-3 -1.300000E+0 -7.856510E-3 -4.941100E-3 -1.208424E-2 -1.200000E+0 -1.040750E-2 -6.220370E-3 -1.765320E-2 -1.100000E+0 -1.519633E-2 -8.327520E-3 -3.139905E-2 -1.000000E+0 -2.651116E-2 -1.233176E-2 -7.985787E-2 -9.000000E-1 -5.975541E-2 -2.165632E-2 -1.431391E-1 -8.000000E-1 -9.107287E-2 -4.341553E-2 -1.378604E-1 -7.000000E-1 -8.511172E-2 -5.416705E-2 -1.247633E-1 -6.000000E-1 -7.456944E-2 -4.838352E-2 -1.099448E-1 -5.000000E-1 -6.286111E-2 -4.057451E-2 -9.328957E-2 -4.000000E-1 -5.062946E-2 -3.246246E-2 -7.560570E-2 -3.000000E-1 -3.817425E-2 -2.429225E-2 -5.739381E-2 -2.000000E-1 -2.555836E-2 -1.612697E-2 -3.871359E-2 -1.000000E-1 -1.281849E-2 -8.011568E-3 -1.957706E-2 4.440892E-16 2.365049E-11 -1.331226E-11 8.800000E-17 1.000000E-1 1.239197E-2 7.654588E-3 1.912160E-2 2.000000E-1 2.390987E-2 1.475437E-2 3.693498E-2 3.000000E-1 3.458349E-2 2.131680E-2 5.348288E-2 4.000000E-1 4.444160E-2 2.735871E-2 6.880690E-2 5.000000E-1 5.351169E-2 3.289634E-2 8.294674E-2 6.000000E-1 6.181970E-2 3.794516E-2 9.593925E-2 7.000000E-1 6.938954E-2 4.251987E-2 1.078171E-1 8.000000E-1 7.624243E-2 4.663417E-2 1.186069E-1 9.000000E-1 8.239587E-2 5.030056E-2 1.283267E-1 1.000000E+0 8.786242E-2 5.353005E-2 1.369825E-1 1.100000E+0 9.264844E-2 5.633211E-2 1.445659E-1 1.200000E+0 9.675445E-2 5.871536E-2 1.510554E-1 1.300000E+0 1.001807E-1 6.069048E-2 1.564311E-1 1.400000E+0 1.029420E-1 6.227702E-2 1.607094E-1 1.500000E+0 1.050887E-1 6.351200E-2 1.639822E-1 1.600000E+0 1.067139E-1 6.445227E-2 1.664204E-1 1.700000E+0 1.079345E-1 6.516458E-2 1.682274E-1 1.800000E+0 1.088615E-1 6.571099E-2 1.695860E-1 1.900000E+0 1.095824E-1 6.614038E-2 1.706344E-1 2.000000E+0 1.101596E-1 6.648771E-2 1.714685E-1 2.100000E+0 1.106357E-1 6.677693E-2 1.721524E-1 2.200000E+0 1.110392E-1 6.702429E-2 1.727289E-1 2.300000E+0 1.113896E-1 6.724084E-2 1.732269E-1 2.400000E+0 1.117003E-1 6.743427E-2 1.736660E-1 2.500000E+0 1.119806E-1 6.760999E-2 1.740604E-1 2.600000E+0 1.122375E-1 6.777190E-2 1.744198E-1 2.700000E+0 1.124757E-1 6.792287E-2 1.747518E-1 2.800000E+0 1.126990E-1 6.806506E-2 1.750617E-1 2.900000E+0 1.129103E-1 6.820011E-2 1.753538E-1 3.000000E+0 1.131118E-1 6.832931E-2 1.756315E-1 3.100000E+0 1.133052E-1 6.845369E-2 1.758975E-1 3.200000E+0 1.134922E-1 6.857411E-2 1.761543E-1 3.300000E+0 1.136739E-1 6.869137E-2 1.764038E-1 3.400000E+0 1.138516E-1 6.880768E-2 1.766480E-1 3.500000E+0 1.140263E-1 6.895830E-2 1.768887E-1 3.600000E+0 1.141992E-1 6.938294E-2 1.771278E-1 3.700000E+0 1.143712E-1 7.014628E-2 1.773669E-1 3.800000E+0 1.145439E-1 7.105164E-2 1.776081E-1 3.900000E+0 1.147347E-1 7.202209E-2 1.778531E-1 4.000000E+0 1.152384E-1 7.303038E-2 1.781041E-1 4.100000E+0 1.163553E-1 7.406569E-2 1.783633E-1 4.200000E+0 1.177157E-1 7.512305E-2 1.786332E-1 4.300000E+0 1.191694E-1 7.620028E-2 1.789251E-1 4.400000E+0 1.206723E-1 7.729658E-2 1.795538E-1 4.500000E+0 1.222099E-1 7.841193E-2 1.813543E-1 4.600000E+0 1.237772E-1 7.954592E-2 1.835929E-1 4.700000E+0 1.253728E-1 8.069639E-2 1.859510E-1 4.800000E+0 1.269980E-1 8.186075E-2 1.883669E-1 4.900000E+0 1.286551E-1 8.303765E-2 1.908267E-1 5.000000E+0 1.303478E-1 8.422643E-2 1.933295E-1 5.100000E+0 1.320795E-1 8.542666E-2 1.958793E-1 5.200000E+0 1.338517E-1 8.663807E-2 1.984834E-1 5.300000E+0 1.356666E-1 8.786052E-2 2.011509E-1 5.400000E+0 1.375275E-1 8.909393E-2 2.038944E-1 5.500000E+0 1.394385E-1 9.033815E-2 2.067292E-1 5.600000E+0 1.414048E-1 9.159282E-2 2.096645E-1 5.700000E+0 1.434320E-1 9.285713E-2 2.127078E-1 5.800000E+0 1.455265E-1 9.412953E-2 2.158695E-1 5.900000E+0 1.476950E-1 9.540728E-2 2.191619E-1 6.000000E+0 1.499446E-1 9.668572E-2 2.225989E-1 6.100000E+0 1.522829E-1 9.795718E-2 2.261951E-1 6.200000E+0 1.547172E-1 9.920896E-2 2.299666E-1 6.300000E+0 1.572550E-1 1.004196E-1 2.339297E-1 6.400000E+0 1.599029E-1 1.015506E-1 2.381017E-1 6.500000E+0 1.626670E-1 1.025241E-1 2.425001E-1 6.600000E+0 1.655517E-1 1.031372E-1 2.471428E-1 | [GND Clamp] -3.300000E+0 -5.530318E+0 -5.684334E+0 -5.407612E+0 -3.200000E+0 -5.295473E+0 -5.447915E+0 -5.172750E+0 -3.100000E+0 -5.060746E+0 -5.211633E+0 -4.937985E+0 -3.000000E+0 -4.826151E+0 -4.975502E+0 -4.703328E+0 -2.900000E+0 -4.591698E+0 -4.739535E+0 -4.468789E+0 -2.800000E+0 -4.357403E+0 -4.503748E+0 -4.234381E+0 -2.700000E+0 -4.123282E+0 -4.268162E+0 -4.000119E+0 -2.600000E+0 -3.889357E+0 -4.032798E+0 -3.766020E+0 -2.500000E+0 -3.655650E+0 -3.797681E+0 -3.532104E+0 -2.400000E+0 -3.422189E+0 -3.562843E+0 -3.298398E+0 -2.300000E+0 -3.189010E+0 -3.328322E+0 -3.064929E+0 -2.200000E+0 -2.956152E+0 -3.094160E+0 -2.831736E+0 -2.100000E+0 -2.723669E+0 -2.860414E+0 -2.598866E+0 -2.000000E+0 -2.491623E+0 -2.627150E+0 -2.366377E+0 -1.900000E+0 -2.260099E+0 -2.394457E+0 -2.134347E+0 -1.800000E+0 -2.029205E+0 -2.162444E+0 -1.902878E+0 -1.700000E+0 -1.799086E+0 -1.931259E+0 -1.672112E+0 -1.600000E+0 -1.569945E+0 -1.701100E+0 -1.442250E+0 -1.500000E+0 -1.342073E+0 -1.472249E+0 -1.213595E+0 -1.400000E+0 -1.115914E+0 -1.245115E+0 -9.866360E-1 -1.300000E+0 -8.921975E-1 -1.020327E+0 -7.621947E-1 -1.200000E+0 -6.721751E-1 -7.989527E-1 -5.419034E-1 -1.100000E+0 -4.584052E-1 -5.828692E-1 -3.295968E-1 -1.000000E+0 -2.571111E-1 -3.760549E-1 -1.377695E-1 -9.000000E-1 -8.856446E-2 -1.885494E-1 -2.321485E-2 -8.000000E-1 -1.102802E-2 -5.068585E-2 -9.108231E-3 -7.000000E-1 -2.457661E-3 -4.883040E-3 -4.477915E-3 -6.000000E-1 -6.702061E-4 -5.016612E-4 -1.169164E-3 -5.000000E-1 -7.788258E-5 -6.684622E-5 -1.061408E-4 -4.000000E-1 -4.746804E-6 -6.616180E-6 -3.682678E-6 -3.000000E-1 -1.805634E-7 -4.473629E-7 -6.016293E-8 -2.000000E-1 -4.888508E-9 -2.260457E-8 -6.640144E-10 -1.000000E-1 -1.155954E-10 -8.687804E-10 -2.810323E-11 4.440892E-16 -1.980440E-11 -3.056020E-11 -2.160000E-11 1.000000E-1 -1.641863E-11 -1.190270E-12 -1.980713E-11 2.000000E-1 -1.443132E-11 4.671222E-12 -1.801795E-11 3.000000E-1 -1.250756E-11 8.280696E-12 -1.621549E-11 4.000000E-1 -1.064768E-11 1.161341E-11 -1.446804E-11 5.000000E-1 -8.735845E-12 1.483755E-11 -1.272230E-11 6.000000E-1 -6.880996E-12 1.787070E-11 -1.091974E-11 7.000000E-1 -4.971079E-12 2.100875E-11 -9.003576E-12 8.000000E-1 -3.175404E-12 2.425421E-11 -7.429224E-12 9.000000E-1 -1.149358E-12 2.715789E-11 -5.511480E-12 1.000000E+0 6.454282E-13 3.039802E-11 -3.936351E-12 1.100000E+0 2.556288E-12 3.341000E-11 -2.019607E-12 1.200000E+0 4.352463E-12 3.653444E-11 -1.038614E-13 1.300000E+0 6.146750E-12 3.988565E-11 1.811995E-12 1.400000E+0 8.171352E-12 4.301037E-11 3.274048E-12 1.500000E+0 9.966805E-12 4.590694E-11 5.190737E-12 1.600000E+0 1.176303E-11 4.925727E-11 6.652901E-12 1.700000E+0 1.355915E-11 5.215273E-11 8.341106E-12 1.800000E+0 1.558187E-11 5.504808E-11 1.002964E-11 1.900000E+0 1.715172E-11 5.817102E-11 1.240119E-11 2.000000E+0 1.917422E-11 6.129408E-11 1.386224E-11 2.100000E+0 2.120060E-11 6.441625E-11 1.577982E-11 2.200000E+0 2.322353E-11 6.776912E-11 1.769662E-11 2.300000E+0 2.433842E-11 7.089285E-11 1.961142E-11 2.400000E+0 2.681211E-11 7.469825E-11 2.107348E-11 2.500000E+0 2.883693E-11 7.715828E-11 2.344291E-11 2.600000E+0 3.040657E-11 8.104828E-11 2.490696E-11 2.700000E+0 3.243494E-11 8.351608E-11 2.591261E-11 2.800000E+0 3.455702E-11 8.732926E-11 2.782907E-11 2.900000E+0 3.558398E-11 9.023293E-11 2.929101E-11 3.000000E+0 3.807932E-11 1.037215E-10 3.125433E-11 3.100000E+0 3.965139E-11 1.214293E-10 3.203149E-11 3.200000E+0 4.215117E-11 1.261118E-10 -3.638512E-11 3.300000E+0 5.374989E-11 1.303295E-10 -3.083156E-11 | [POWER Clamp] 0.0 5.375167E-11 1.032703E-10 4.839618E-11 -1.000000E-1 6.906031E-11 1.214298E-10 2.074656E-10 -2.000000E-1 7.283529E-11 1.261116E-10 2.538496E-10 -3.000000E-1 7.598544E-11 1.303300E-10 2.829428E-10 -4.000000E-1 7.846146E-11 1.343012E-10 3.037564E-10 -5.000000E-1 8.264256E-11 1.393068E-10 8.583179E-11 -6.000000E-1 8.675261E-11 1.440710E-10 8.691270E-11 -7.000000E-1 8.954548E-11 1.483700E-10 8.951795E-11 -8.000000E-1 9.138601E-11 1.530436E-10 9.170775E-11 -9.000000E-1 9.551116E-11 1.572695E-10 9.479884E-11 -1.000000E+0 9.781842E-11 1.615108E-10 9.789525E-11 -1.100000E+0 1.010258E-10 1.662288E-10 9.916690E-11 -1.200000E+0 1.033402E-10 1.700549E-10 1.031708E-10 -1.300000E+0 1.056515E-10 1.752727E-10 1.062594E-10 -1.400000E+0 1.097808E-10 1.800540E-10 1.102651E-10 -1.500000E+0 1.121039E-10 1.835210E-10 1.106244E-10 -1.600000E+0 1.153424E-10 1.888370E-10 1.146270E-10 -1.700000E+0 1.194937E-10 1.932810E-10 1.168101E-10 -1.800000E+0 1.209219E-10 1.986884E-10 1.189959E-10 -1.900000E+0 1.241718E-10 2.023328E-10 1.211795E-10 -2.000000E+0 1.265139E-10 2.078573E-10 1.242797E-10 -2.100000E+0 1.306915E-10 2.125278E-10 1.282756E-10 -2.200000E+0 1.339711E-10 2.191021E-10 1.295515E-10 -2.300000E+0 1.363500E-10 2.239307E-10 1.326472E-10 -2.400000E+0 1.378186E-10 2.288405E-10 1.348281E-10 -2.500000E+0 1.411236E-10 2.365756E-10 1.388347E-10 -2.600000E+0 1.453446E-10 2.416902E-10 1.410210E-10 -2.700000E+0 1.486695E-10 2.478111E-10 1.441145E-10 -2.800000E+0 1.511067E-10 2.540617E-10 1.463070E-10 -2.900000E+0 1.544569E-10 2.604299E-10 1.494009E-10 -3.000000E+0 1.578284E-10 2.687610E-10 1.524976E-10 -3.100000E+0 1.612035E-10 2.754064E-10 1.555920E-10 -3.200000E+0 1.646150E-10 2.831384E-10 1.568785E-10 -3.300000E+0 1.662017E-10 2.891967E-10 1.608829E-10 | [Ramp] dV/dt_r 1.547E+0/7.898E-10 1.236E+0/1.441E-9 1.838E+0/5.535E-10 dV/dt_f 1.654E+0/1.223E-9 1.304E+0/2.001E-9 1.928E+0/6.755E-10 | [Falling Waveform] R_fixture=50 V_fixture=5 0.0 3.623625E+0 3.491757E+0 3.793848E+0 1.010101E-10 3.623625E+0 3.491755E+0 3.793849E+0 2.020202E-10 3.623627E+0 3.491758E+0 3.793850E+0 3.030303E-10 3.623626E+0 3.491758E+0 3.793849E+0 4.040404E-10 3.623625E+0 3.491759E+0 3.793849E+0 5.050505E-10 3.623625E+0 3.491759E+0 3.793849E+0 6.060606E-10 3.623624E+0 3.491758E+0 3.793848E+0 7.070707E-10 3.623625E+0 3.491757E+0 3.793848E+0 8.080808E-10 3.623625E+0 3.491757E+0 3.793849E+0 9.090909E-10 3.623626E+0 3.491760E+0 3.793850E+0 1.010101E-9 3.623629E+0 3.491763E+0 3.793853E+0 1.111111E-9 3.623633E+0 3.491766E+0 3.793855E+0 1.212121E-9 3.623635E+0 3.491769E+0 3.793857E+0 1.313131E-9 3.623638E+0 3.491773E+0 3.793859E+0 1.414141E-9 3.623643E+0 3.491786E+0 3.793861E+0 1.515152E-9 3.623649E+0 3.491800E+0 3.793861E+0 1.616162E-9 3.623640E+0 3.491825E+0 3.793797E+0 1.717172E-9 3.623618E+0 3.491870E+0 3.793384E+0 1.818182E-9 3.623450E+0 3.491872E+0 3.792064E+0 1.919192E-9 3.622351E+0 3.491575E+0 3.788345E+0 2.020202E-9 3.619504E+0 3.491116E+0 3.786360E+0 2.121212E-9 3.614391E+0 3.489750E+0 3.788478E+0 2.222222E-9 3.613013E+0 3.487167E+0 3.772091E+0 2.323232E-9 3.624309E+0 3.483235E+0 3.738547E+0 2.424242E-9 3.633584E+0 3.478794E+0 3.709231E+0 2.525253E-9 3.618271E+0 3.478068E+0 3.682918E+0 2.626263E-9 3.600018E+0 3.480053E+0 3.648130E+0 2.727273E-9 3.589019E+0 3.484254E+0 3.607904E+0 2.828283E-9 3.586980E+0 3.492427E+0 3.541405E+0 2.929293E-9 3.586218E+0 3.499108E+0 3.443199E+0 3.030303E-9 3.583626E+0 3.504188E+0 3.305977E+0 3.131313E-9 3.574313E+0 3.512045E+0 3.079253E+0 3.232323E-9 3.556204E+0 3.524827E+0 2.828230E+0 3.333333E-9 3.523588E+0 3.542087E+0 2.571302E+0 3.434343E-9 3.469918E+0 3.568439E+0 2.322930E+0 3.535354E-9 3.404582E+0 3.594790E+0 2.102259E+0 3.636364E-9 3.339245E+0 3.621142E+0 1.909218E+0 3.737374E-9 3.262924E+0 3.647493E+0 1.741115E+0 3.838384E-9 3.156620E+0 3.671913E+0 1.594177E+0 3.939394E-9 3.031909E+0 3.689862E+0 1.447239E+0 4.040404E-9 2.907198E+0 3.697255E+0 1.307567E+0 4.141414E-9 2.782487E+0 3.692266E+0 1.201141E+0 4.242424E-9 2.658959E+0 3.681037E+0 1.126870E+0 4.343434E-9 2.539530E+0 3.669809E+0 1.052599E+0 4.444444E-9 2.427213E+0 3.649699E+0 9.783284E-1 4.545455E-9 2.327774E+0 3.613798E+0 9.095248E-1 4.646465E-9 2.238092E+0 3.569502E+0 8.641699E-1 4.747475E-9 2.148410E+0 3.517447E+0 8.384974E-1 4.848485E-9 2.058728E+0 3.460496E+0 8.128249E-1 4.949495E-9 1.969046E+0 3.403545E+0 7.871524E-1 5.050505E-9 1.891097E+0 3.346594E+0 7.631241E-1 5.151515E-9 1.824880E+0 3.289261E+0 7.457715E-1 5.252525E-9 1.758663E+0 3.230392E+0 7.332530E-1 5.353535E-9 1.692446E+0 3.170445E+0 7.207345E-1 5.454545E-9 1.626229E+0 3.110498E+0 7.082160E-1 5.555556E-9 1.569402E+0 3.050552E+0 6.963463E-1 5.656566E-9 1.520258E+0 2.992334E+0 6.869895E-1 5.757576E-9 1.471114E+0 2.940754E+0 6.791901E-1 5.858586E-9 1.421970E+0 2.893158E+0 6.713906E-1 5.959596E-9 1.372826E+0 2.845561E+0 6.635911E-1 6.060606E-9 1.334766E+0 2.797965E+0 6.561733E-1 6.161616E-9 1.304094E+0 2.751867E+0 6.501743E-1 6.262626E-9 1.273422E+0 2.711298E+0 6.449197E-1 6.363636E-9 1.242750E+0 2.673530E+0 6.396650E-1 6.464646E-9 1.212078E+0 2.635763E+0 6.344104E-1 6.565657E-9 1.189560E+0 2.597995E+0 6.293948E-1 6.666667E-9 1.171433E+0 2.561610E+0 6.252359E-1 6.767677E-9 1.153306E+0 2.530151E+0 6.214520E-1 6.868687E-9 1.135179E+0 2.500767E+0 6.176681E-1 6.969697E-9 1.117051E+0 2.471382E+0 6.138843E-1 7.070707E-9 1.103666E+0 2.441998E+0 6.102751E-1 7.171717E-9 1.092313E+0 2.413582E+0 6.072723E-1 7.272727E-9 1.080960E+0 2.388506E+0 6.044865E-1 7.373737E-9 1.069607E+0 2.364576E+0 6.017008E-1 7.474747E-9 1.058253E+0 2.340646E+0 5.989150E-1 7.575758E-9 1.049636E+0 2.316716E+0 5.962552E-1 7.676768E-9 1.041929E+0 2.293590E+0 5.940202E-1 7.777778E-9 1.034223E+0 2.273162E+0 5.919061E-1 7.878788E-9 1.026517E+0 2.253465E+0 5.897920E-1 7.979798E-9 1.018811E+0 2.233767E+0 5.876779E-1 8.080808E-9 1.012884E+0 2.214069E+0 5.856619E-1 8.181818E-9 1.007402E+0 2.195046E+0 5.839684E-1 8.282828E-9 1.001920E+0 2.178230E+0 5.823448E-1 8.383838E-9 9.964382E-1 2.161864E+0 5.807212E-1 8.484848E-9 9.909564E-1 2.145498E+0 5.790976E-1 8.585859E-9 9.866598E-1 2.129132E+0 5.775494E-1 8.686869E-9 9.825725E-1 2.113385E+0 5.762433E-1 8.787879E-9 9.784851E-1 2.099621E+0 5.749745E-1 8.888889E-9 9.743977E-1 2.086137E+0 5.737057E-1 8.989899E-9 9.703104E-1 2.072654E+0 5.724369E-1 9.090909E-9 9.671262E-1 2.059170E+0 5.712292E-1 9.191919E-9 9.640425E-1 2.046210E+0 5.702138E-1 9.292929E-9 9.609587E-1 2.034888E+0 5.692168E-1 9.393939E-9 9.578749E-1 2.023704E+0 5.682198E-1 9.494949E-9 9.547911E-1 2.012521E+0 5.672228E-1 9.595960E-9 9.523567E-1 2.001337E+0 5.662713E-1 9.696970E-9 9.499565E-1 1.990558E+0 5.654601E-1 9.797980E-9 9.475563E-1 1.981023E+0 5.646547E-1 9.898990E-9 9.451561E-1 1.971525E+0 5.638493E-1 1.000000E-8 9.427559E-1 1.962028E+0 5.630439E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.556984E+0 2.043146E+0 3.044815E+0 1.010101E-10 2.556984E+0 2.043144E+0 3.044815E+0 2.020202E-10 2.556985E+0 2.043147E+0 3.044816E+0 3.030303E-10 2.556985E+0 2.043147E+0 3.044814E+0 4.040404E-10 2.556985E+0 2.043147E+0 3.044814E+0 5.050505E-10 2.556985E+0 2.043146E+0 3.044814E+0 6.060606E-10 2.556984E+0 2.043146E+0 3.044813E+0 7.070707E-10 2.556984E+0 2.043146E+0 3.044813E+0 8.080808E-10 2.556986E+0 2.043145E+0 3.044814E+0 9.090909E-10 2.556986E+0 2.043143E+0 3.044814E+0 1.010101E-9 2.556988E+0 2.043142E+0 3.044815E+0 1.111111E-9 2.556989E+0 2.043140E+0 3.044814E+0 1.212121E-9 2.556988E+0 2.043138E+0 3.044813E+0 1.313131E-9 2.556984E+0 2.043138E+0 3.044812E+0 1.414141E-9 2.556984E+0 2.043145E+0 3.044811E+0 1.515152E-9 2.556975E+0 2.043133E+0 3.044810E+0 1.616162E-9 2.556960E+0 2.043114E+0 3.044788E+0 1.717172E-9 2.556941E+0 2.043087E+0 3.044599E+0 1.818182E-9 2.556858E+0 2.043033E+0 3.043779E+0 1.919192E-9 2.556421E+0 2.042894E+0 3.041201E+0 2.020202E-9 2.555492E+0 2.042786E+0 3.037795E+0 2.121212E-9 2.553546E+0 2.042884E+0 3.029103E+0 2.222222E-9 2.551455E+0 2.043436E+0 2.962688E+0 2.323232E-9 2.544031E+0 2.044208E+0 2.833544E+0 2.424242E-9 2.505615E+0 2.044077E+0 2.627458E+0 2.525253E-9 2.415913E+0 2.042180E+0 2.315409E+0 2.626263E-9 2.242430E+0 2.029286E+0 1.872473E+0 2.727273E-9 1.998325E+0 1.997216E+0 1.406911E+0 2.828283E-9 1.725323E+0 1.935016E+0 9.473125E-1 2.929293E-9 1.397722E+0 1.842268E+0 5.393315E-1 3.030303E-9 1.077264E+0 1.728245E+0 2.655375E-1 3.131313E-9 7.871827E-1 1.560861E+0 1.254899E-1 3.232323E-9 5.453403E-1 1.383389E+0 5.235183E-2 3.333333E-9 3.634189E-1 1.202068E+0 2.617332E-2 3.434343E-9 2.416899E-1 1.022607E+0 1.567510E-2 3.535354E-9 1.490113E-1 8.512057E-1 7.967666E-3 3.636364E-9 7.032357E-2 6.981915E-1 6.208436E-3 3.737374E-9 3.197623E-2 5.631808E-1 5.642419E-3 3.838384E-9 2.222644E-2 4.281701E-1 4.882016E-3 3.939394E-9 1.616477E-2 3.102584E-1 4.269497E-3 4.040404E-9 1.153873E-2 2.265493E-1 3.656979E-3 4.141414E-9 9.556671E-3 1.634603E-1 3.044460E-3 4.242424E-9 8.280465E-3 1.209993E-1 2.480552E-3 4.343434E-9 7.004259E-3 8.827860E-2 2.133075E-3 4.444444E-9 5.728054E-3 5.555786E-2 1.999003E-3 4.545455E-9 4.620275E-3 3.220008E-2 1.892194E-3 4.646465E-9 3.859214E-3 2.374831E-2 1.797181E-3 4.747475E-9 3.370244E-3 1.983180E-2 1.705187E-3 4.848485E-9 3.067349E-3 1.703657E-2 1.613194E-3 4.949495E-9 2.835645E-3 1.488101E-2 1.521200E-3 5.050505E-9 2.603941E-3 1.272546E-2 1.438680E-3 5.151515E-9 2.372237E-3 1.056990E-2 1.368857E-3 5.252525E-9 2.158108E-3 8.605641E-3 1.302128E-3 5.353535E-9 2.013943E-3 7.402882E-3 1.235399E-3 5.454545E-9 1.917434E-3 6.718826E-3 1.168670E-3 5.555556E-9 1.820925E-3 6.034771E-3 1.109494E-3 5.656566E-9 1.724416E-3 5.350715E-3 1.059060E-3 5.757576E-9 1.630708E-3 4.707207E-3 1.010641E-3 5.858586E-9 1.547668E-3 4.218065E-3 9.622220E-4 5.959596E-9 1.470820E-3 3.818553E-3 9.138028E-4 6.060606E-9 1.393973E-3 3.419042E-3 8.705411E-4 6.161616E-9 1.317126E-3 3.019530E-3 8.324657E-4 6.262626E-9 1.244890E-3 2.662211E-3 7.955077E-4 6.363636E-9 1.189536E-3 2.459367E-3 7.585497E-4 6.464646E-9 1.142438E-3 2.332061E-3 7.215917E-4 6.565657E-9 1.095339E-3 2.204755E-3 6.885035E-4 6.666667E-9 1.048241E-3 2.077449E-3 6.588087E-4 6.767677E-9 1.001689E-3 1.951707E-3 6.297887E-4 6.868687E-9 9.570689E-4 1.831501E-3 6.007687E-4 6.969697E-9 9.132313E-4 1.713538E-3 5.717487E-4 7.070707E-9 8.693938E-4 1.595574E-3 5.463374E-4 7.171717E-9 8.255563E-4 1.477610E-3 5.236927E-4 7.272727E-9 7.844570E-4 1.372621E-3 5.015464E-4 7.373737E-9 7.527511E-4 1.312143E-3 4.794000E-4 7.474747E-9 7.241256E-4 1.266262E-3 4.572537E-4 7.575758E-9 6.955002E-4 1.220382E-3 4.376049E-4 7.676768E-9 6.668748E-4 1.174501E-3 4.196322E-4 7.777778E-9 6.384999E-4 1.126790E-3 4.019259E-4 7.878788E-9 6.109614E-4 1.072971E-3 3.842196E-4 7.979798E-9 5.836377E-4 1.017584E-3 3.665133E-4 8.080808E-9 5.563140E-4 9.621964E-4 3.510842E-4 8.181818E-9 5.289903E-4 9.068091E-4 3.369930E-4 8.282828E-9 5.040611E-4 8.573497E-4 3.230821E-4 8.383838E-9 4.869288E-4 8.271917E-4 3.091712E-4 8.484848E-9 4.712858E-4 8.007205E-4 2.952602E-4 8.585859E-9 4.556428E-4 7.742494E-4 2.832565E-4 8.686869E-9 4.399998E-4 7.477782E-4 2.722327E-4 8.787879E-9 4.234673E-4 7.201647E-4 2.613135E-4 8.888889E-9 4.041028E-4 6.889141E-4 2.503943E-4 8.989899E-9 3.843703E-4 6.571909E-4 2.394751E-4 9.090909E-9 3.646377E-4 6.254676E-4 2.289376E-4 9.191919E-9 3.449052E-4 5.937443E-4 2.185712E-4 9.292929E-9 3.276434E-4 5.652712E-4 2.082175E-4 9.393939E-9 3.180890E-4 5.469373E-4 1.978638E-4 9.494949E-9 3.090986E-4 5.293453E-4 1.875101E-4 9.595960E-9 3.001082E-4 5.117533E-4 1.802537E-4 9.696970E-9 2.911178E-4 4.941613E-4 1.742035E-4 9.797980E-9 2.801756E-4 4.743332E-4 1.681968E-4 9.898990E-9 2.632575E-4 4.476586E-4 1.621901E-4 1.000000E-8 2.462186E-4 4.208457E-4 1.561835E-4 | [Rising Waveform] R_fixture=50 V_fixture=5 0.0 8.949414E-1 1.732200E+0 5.461084E-1 1.010101E-10 8.949421E-1 1.732205E+0 5.461080E-1 2.020202E-10 8.949393E-1 1.732199E+0 5.461063E-1 3.030303E-10 8.949401E-1 1.732198E+0 5.461069E-1 4.040404E-10 8.949408E-1 1.732196E+0 5.461076E-1 5.050505E-10 8.949415E-1 1.732195E+0 5.461083E-1 6.060606E-10 8.949423E-1 1.732197E+0 5.461081E-1 7.070707E-10 8.949430E-1 1.732202E+0 5.461071E-1 8.080808E-10 8.949431E-1 1.732206E+0 5.461058E-1 9.090909E-10 8.949420E-1 1.732207E+0 5.461059E-1 1.010101E-9 8.949437E-1 1.732208E+0 5.461059E-1 1.111111E-9 8.949448E-1 1.732211E+0 5.461060E-1 1.212121E-9 8.949460E-1 1.732217E+0 5.461060E-1 1.313131E-9 8.949502E-1 1.732223E+0 5.461058E-1 1.414141E-9 8.949545E-1 1.732228E+0 5.461039E-1 1.515152E-9 8.949588E-1 1.732230E+0 5.461202E-1 1.616162E-9 8.949823E-1 1.732211E+0 5.462813E-1 1.717172E-9 8.952207E-1 1.732213E+0 5.469791E-1 1.818182E-9 8.964071E-1 1.732378E+0 5.484847E-1 1.919192E-9 8.998228E-1 1.733018E+0 5.486182E-1 2.020202E-9 9.061824E-1 1.734093E+0 5.576465E-1 2.121212E-9 9.233563E-1 1.735279E+0 6.501627E-1 2.222222E-9 9.836790E-1 1.737185E+0 9.861837E-1 2.323232E-9 1.152762E+0 1.745364E+0 1.676532E+0 2.424242E-9 1.545605E+0 1.768371E+0 2.644063E+0 2.525253E-9 2.155946E+0 1.818732E+0 3.436414E+0 2.626263E-9 2.813724E+0 1.932808E+0 3.822093E+0 2.727273E-9 3.376608E+0 2.128054E+0 3.896107E+0 2.828283E-9 3.682995E+0 2.365195E+0 3.881556E+0 2.929293E-9 3.805700E+0 2.629623E+0 3.867432E+0 3.030303E-9 3.797994E+0 2.964740E+0 3.855819E+0 3.131313E-9 3.770294E+0 3.287326E+0 3.846760E+0 3.232323E-9 3.748198E+0 3.534786E+0 3.839311E+0 3.333333E-9 3.728401E+0 3.693580E+0 3.833449E+0 3.434343E-9 3.711051E+0 3.779973E+0 3.828906E+0 3.535354E-9 3.699542E+0 3.816599E+0 3.824528E+0 3.636364E-9 3.690482E+0 3.789199E+0 3.820372E+0 3.737374E-9 3.682187E+0 3.752578E+0 3.817199E+0 3.838384E-9 3.674973E+0 3.714745E+0 3.815023E+0 3.939394E-9 3.669881E+0 3.677529E+0 3.812846E+0 4.040404E-9 3.665351E+0 3.648063E+0 3.810669E+0 4.141414E-9 3.660820E+0 3.629518E+0 3.808612E+0 4.242424E-9 3.656290E+0 3.613665E+0 3.807038E+0 4.343434E-9 3.652468E+0 3.599119E+0 3.805894E+0 4.444444E-9 3.649822E+0 3.587901E+0 3.804750E+0 4.545455E-9 3.647474E+0 3.579137E+0 3.803606E+0 4.646465E-9 3.645125E+0 3.570373E+0 3.802529E+0 4.747475E-9 3.642777E+0 3.561609E+0 3.801708E+0 4.848485E-9 3.640795E+0 3.553572E+0 3.801085E+0 4.949495E-9 3.639330E+0 3.547649E+0 3.800461E+0 5.050505E-9 3.637991E+0 3.543103E+0 3.799838E+0 5.151515E-9 3.636652E+0 3.538558E+0 3.799248E+0 5.252525E-9 3.635313E+0 3.534013E+0 3.798779E+0 5.353535E-9 3.634189E+0 3.529817E+0 3.798392E+0 5.454545E-9 3.633326E+0 3.526565E+0 3.798004E+0 5.555556E-9 3.632524E+0 3.523855E+0 3.797617E+0 5.656566E-9 3.631722E+0 3.521144E+0 3.797254E+0 5.757576E-9 3.630920E+0 3.518433E+0 3.796975E+0 5.858586E-9 3.630255E+0 3.515945E+0 3.796744E+0 5.959596E-9 3.629733E+0 3.514022E+0 3.796514E+0 6.060606E-9 3.629242E+0 3.512381E+0 3.796283E+0 6.161616E-9 3.628752E+0 3.510739E+0 3.796065E+0 6.262626E-9 3.628262E+0 3.509098E+0 3.795888E+0 6.363636E-9 3.627855E+0 3.507583E+0 3.795731E+0 6.464646E-9 3.627526E+0 3.506373E+0 3.795575E+0 6.565657E-9 3.627212E+0 3.505292E+0 3.795418E+0 6.666667E-9 3.626898E+0 3.504211E+0 3.795273E+0 6.767677E-9 3.626585E+0 3.503130E+0 3.795165E+0 6.868687E-9 3.626331E+0 3.502147E+0 3.795071E+0 6.969697E-9 3.626125E+0 3.501388E+0 3.794978E+0 7.070707E-9 3.625927E+0 3.500708E+0 3.794885E+0 7.171717E-9 3.625730E+0 3.500028E+0 3.794797E+0 7.272727E-9 3.625533E+0 3.499348E+0 3.794724E+0 7.373737E-9 3.625373E+0 3.498723E+0 3.794656E+0 7.474747E-9 3.625239E+0 3.498219E+0 3.794588E+0 7.575758E-9 3.625109E+0 3.497749E+0 3.794520E+0 7.676768E-9 3.624980E+0 3.497280E+0 3.794458E+0 7.777778E-9 3.624850E+0 3.496811E+0 3.794414E+0 7.878788E-9 3.624748E+0 3.496389E+0 3.794376E+0 7.979798E-9 3.624664E+0 3.496067E+0 3.794337E+0 8.080808E-9 3.624582E+0 3.495767E+0 3.794298E+0 8.181818E-9 3.624500E+0 3.495468E+0 3.794261E+0 8.282828E-9 3.624418E+0 3.495168E+0 3.794230E+0 8.383838E-9 3.624353E+0 3.494895E+0 3.794199E+0 8.484848E-9 3.624297E+0 3.494674E+0 3.794168E+0 8.585859E-9 3.624242E+0 3.494463E+0 3.794138E+0 8.686869E-9 3.624187E+0 3.494251E+0 3.794110E+0 8.787879E-9 3.624132E+0 3.494039E+0 3.794093E+0 8.888889E-9 3.624091E+0 3.493852E+0 3.794077E+0 8.989899E-9 3.624056E+0 3.493711E+0 3.794061E+0 9.090909E-9 3.624022E+0 3.493576E+0 3.794044E+0 9.191919E-9 3.623987E+0 3.493440E+0 3.794029E+0 9.292929E-9 3.623953E+0 3.493305E+0 3.794014E+0 9.393939E-9 3.623926E+0 3.493182E+0 3.794000E+0 9.494949E-9 3.623903E+0 3.493084E+0 3.793986E+0 9.595960E-9 3.623879E+0 3.492987E+0 3.793971E+0 9.696970E-9 3.623856E+0 3.492890E+0 3.793960E+0 9.797980E-9 3.623832E+0 3.492793E+0 3.793954E+0 9.898990E-9 3.623813E+0 3.492707E+0 3.793949E+0 1.000000E-8 3.623796E+0 3.492640E+0 3.793944E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 7.322813E-7 2.635237E-6 -3.274741E-7 2.020202E-10 -9.535205E-7 -3.515475E-7 -1.680133E-6 3.030303E-10 -6.767366E-7 -1.034164E-6 -1.009818E-6 4.040404E-10 -3.999527E-7 -1.716781E-6 -3.395033E-7 5.050505E-10 -1.300884E-7 -2.314880E-6 2.887261E-7 6.060606E-10 -1.075355E-8 -1.253908E-6 7.180609E-8 7.070707E-10 -2.276168E-7 4.726034E-7 -8.410082E-7 8.080808E-10 -9.386251E-7 -8.668105E-8 -1.479422E-6 9.090909E-10 -1.545981E-6 -1.246996E-6 -1.621336E-6 1.010101E-9 -1.799298E-6 -3.201921E-6 -1.763251E-6 1.111111E-9 -2.142984E-6 -5.307926E-6 -1.905165E-6 1.212121E-9 -2.559032E-6 -7.321471E-6 -2.047079E-6 1.313131E-9 -1.898862E-6 -9.335016E-6 -2.459301E-6 1.414141E-9 4.238339E-6 -1.134856E-5 -4.323670E-6 1.515152E-9 1.037554E-5 -1.553017E-5 8.420797E-6 1.616162E-9 3.231372E-5 -3.268341E-5 1.586185E-4 1.717172E-9 2.418263E-4 -4.825269E-5 8.367019E-4 1.818182E-9 8.947265E-4 8.402103E-6 1.529918E-3 1.919192E-9 8.996713E-4 3.606363E-4 -4.051822E-3 2.020202E-9 -1.424592E-3 1.157406E-3 -1.747964E-2 2.121212E-9 -8.495115E-3 2.222432E-3 -1.149417E-2 2.222222E-9 -1.860427E-2 2.637294E-3 3.923674E-2 2.323232E-9 -1.683306E-2 1.502946E-3 1.381734E-1 2.424242E-9 1.695685E-2 -3.480052E-3 3.279858E-1 2.525253E-9 9.133383E-2 -1.263913E-2 6.988243E-1 2.626263E-9 1.765851E-1 -2.036366E-2 1.153985E+0 2.727273E-9 3.005261E-1 -2.301427E-2 1.577629E+0 2.828283E-9 5.456834E-1 -2.086679E-2 1.917344E+0 2.929293E-9 8.327075E-1 -9.179131E-3 2.181829E+0 3.030303E-9 1.102387E+0 1.228424E-2 2.390853E+0 3.131313E-9 1.327046E+0 5.209247E-2 2.540662E+0 3.232323E-9 1.520718E+0 1.176988E-1 2.650062E+0 3.333333E-9 1.681021E+0 1.992325E-1 2.723591E+0 3.434343E-9 1.817152E+0 2.909282E-1 2.772373E+0 3.535354E-9 1.953282E+0 4.118578E-1 2.810484E+0 3.636364E-9 2.070523E+0 5.475045E-1 2.848595E+0 3.737374E-9 2.148700E+0 6.732806E-1 2.882449E+0 3.838384E-9 2.211092E+0 7.911508E-1 2.904567E+0 3.939394E-9 2.258265E+0 9.039871E-1 2.919011E+0 4.040404E-9 2.298098E+0 1.003153E+0 2.931293E+0 4.141414E-9 2.337930E+0 1.091680E+0 2.941159E+0 4.242424E-9 2.370179E+0 1.172107E+0 2.951026E+0 4.343434E-9 2.389366E+0 1.245217E+0 2.960893E+0 4.444444E-9 2.405123E+0 1.318327E+0 2.970760E+0 4.545455E-9 2.420879E+0 1.391437E+0 2.978500E+0 4.646465E-9 2.436636E+0 1.464547E+0 2.983640E+0 4.747475E-9 2.449921E+0 1.525465E+0 2.988781E+0 4.848485E-9 2.459580E+0 1.572632E+0 2.993922E+0 4.949495E-9 2.468327E+0 1.619800E+0 2.999063E+0 5.050505E-9 2.477075E+0 1.666967E+0 3.003196E+0 5.151515E-9 2.485822E+0 1.714135E+0 3.006322E+0 5.252525E-9 2.492884E+0 1.750139E+0 3.009448E+0 5.353535E-9 2.497817E+0 1.775839E+0 3.012574E+0 5.454545E-9 2.502242E+0 1.801538E+0 3.015700E+0 5.555556E-9 2.506667E+0 1.827238E+0 3.018144E+0 5.656566E-9 2.511092E+0 1.852938E+0 3.020030E+0 5.757576E-9 2.514985E+0 1.871705E+0 3.021915E+0 5.858586E-9 2.518296E+0 1.885242E+0 3.023801E+0 5.959596E-9 2.521477E+0 1.898780E+0 3.025687E+0 6.060606E-9 2.524657E+0 1.912318E+0 3.027202E+0 6.161616E-9 2.527838E+0 1.925855E+0 3.028469E+0 6.262626E-9 2.530332E+0 1.935857E+0 3.029737E+0 6.363636E-9 2.532174E+0 1.943690E+0 3.031004E+0 6.464646E-9 2.533878E+0 1.951524E+0 3.032271E+0 6.565657E-9 2.535583E+0 1.959358E+0 3.033224E+0 6.666667E-9 2.537288E+0 1.967192E+0 3.034007E+0 6.767677E-9 2.538817E+0 1.973005E+0 3.034790E+0 6.868687E-9 2.540199E+0 1.977822E+0 3.035573E+0 6.969697E-9 2.541552E+0 1.982639E+0 3.036356E+0 7.070707E-9 2.542906E+0 1.987456E+0 3.036982E+0 7.171717E-9 2.544260E+0 1.992272E+0 3.037540E+0 7.272727E-9 2.545268E+0 1.995884E+0 3.038099E+0 7.373737E-9 2.546023E+0 1.999028E+0 3.038657E+0 7.474747E-9 2.546736E+0 2.002171E+0 3.039216E+0 7.575758E-9 2.547448E+0 2.005315E+0 3.039612E+0 7.676768E-9 2.548161E+0 2.008458E+0 3.039954E+0 7.777778E-9 2.548816E+0 2.010800E+0 3.040296E+0 7.878788E-9 2.549436E+0 2.012903E+0 3.040638E+0 7.979798E-9 2.550049E+0 2.015005E+0 3.040980E+0 8.080808E-9 2.550663E+0 2.017108E+0 3.041254E+0 8.181818E-9 2.551276E+0 2.019210E+0 3.041511E+0 8.282828E-9 2.551703E+0 2.020760E+0 3.041768E+0 8.383838E-9 2.552025E+0 2.022188E+0 3.042024E+0 8.484848E-9 2.552334E+0 2.023616E+0 3.042281E+0 8.585859E-9 2.552643E+0 2.025044E+0 3.042449E+0 8.686869E-9 2.552952E+0 2.026473E+0 3.042600E+0 8.787879E-9 2.553246E+0 2.027515E+0 3.042752E+0 8.888889E-9 2.553533E+0 2.028501E+0 3.042904E+0 8.989899E-9 2.553819E+0 2.029486E+0 3.043055E+0 9.090909E-9 2.554105E+0 2.030472E+0 3.043179E+0 9.191919E-9 2.554391E+0 2.031457E+0 3.043300E+0 9.292929E-9 2.554574E+0 2.032168E+0 3.043421E+0 9.393939E-9 2.554713E+0 2.032855E+0 3.043542E+0 9.494949E-9 2.554849E+0 2.033543E+0 3.043663E+0 9.595960E-9 2.554985E+0 2.034230E+0 3.043733E+0 9.696970E-9 2.555121E+0 2.034917E+0 3.043799E+0 9.797980E-9 2.555273E+0 2.035433E+0 3.043866E+0 9.898990E-9 2.555431E+0 2.035943E+0 3.043933E+0 1.000000E-8 2.555589E+0 2.036454E+0 3.044000E+0 | |[End data_o_3state | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [GND Clamp] -3.300000E+0 -1.113192E+0 -1.138435E+0 -1.092361E+0 -3.200000E+0 -1.066660E+0 -1.091886E+0 -1.045656E+0 -3.100000E+0 -1.020151E+0 -1.045364E+0 -9.989740E-1 -3.000000E+0 -9.736669E-1 -9.988712E-1 -9.523162E-1 -2.900000E+0 -9.272109E-1 -9.524094E-1 -9.056857E-1 -2.800000E+0 -8.807856E-1 -9.059820E-1 -8.590851E-1 -2.700000E+0 -8.343942E-1 -8.595927E-1 -8.125179E-1 -2.600000E+0 -7.880406E-1 -8.132454E-1 -7.659875E-1 -2.500000E+0 -7.417292E-1 -7.669450E-1 -7.194981E-1 -2.400000E+0 -6.954655E-1 -7.206970E-1 -6.730546E-1 -2.300000E+0 -6.492556E-1 -6.745083E-1 -6.266628E-1 -2.200000E+0 -6.031072E-1 -6.283868E-1 -5.803295E-1 -2.100000E+0 -5.570298E-1 -5.823425E-1 -5.340635E-1 -2.000000E+0 -5.110351E-1 -5.363874E-1 -4.878756E-1 -1.900000E+0 -4.651378E-1 -4.905369E-1 -4.417798E-1 -1.800000E+0 -4.193575E-1 -4.448106E-1 -3.957946E-1 -1.700000E+0 -3.737198E-1 -3.992338E-1 -3.499454E-1 -1.600000E+0 -3.282599E-1 -3.538409E-1 -3.042680E-1 -1.500000E+0 -2.830281E-1 -3.086791E-1 -2.588153E-1 -1.400000E+0 -2.380988E-1 -2.638164E-1 -2.136703E-1 -1.300000E+0 -1.935920E-1 -2.193549E-1 -1.689762E-1 -1.200000E+0 -1.497064E-1 -1.754611E-1 -1.249955E-1 -1.100000E+0 -1.068282E-1 -1.324163E-1 -8.232298E-2 -1.000000E+0 -6.582488E-2 -9.077868E-2 -4.271341E-2 -9.000000E-1 -2.922938E-2 -5.183161E-2 -1.412964E-2 -8.000000E-1 -6.136102E-3 -1.927408E-2 -8.069356E-3 -7.000000E-1 -1.866382E-3 -2.665581E-3 -4.804440E-3 -6.000000E-1 -7.396111E-4 -3.000427E-4 -1.477064E-3 -5.000000E-1 -1.044221E-4 -6.386145E-5 -1.642129E-4 -4.000000E-1 -6.741146E-6 -7.718169E-6 -6.206562E-6 -3.000000E-1 -2.627543E-7 -5.403616E-7 -1.049563E-7 -2.000000E-1 -7.320940E-9 -2.796455E-8 -1.169840E-9 -1.000000E-1 -1.580345E-10 -1.120754E-9 -1.364431E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.014278E-12 8.732626E-12 -3.024969E-12 2.000000E-1 -1.314171E-12 1.170919E-11 -2.464584E-12 3.000000E-1 -6.497025E-13 1.293965E-11 -1.876721E-12 4.000000E-1 -4.796164E-14 1.412936E-11 -1.342482E-12 5.000000E-1 6.044054E-13 1.520784E-11 -7.549517E-13 6.000000E-1 1.256328E-12 1.620926E-11 -1.669775E-13 7.000000E-1 1.906919E-12 1.725864E-11 5.346834E-13 8.000000E-1 2.442491E-12 1.841505E-11 8.939516E-13 9.000000E-1 3.097078E-12 1.923173E-11 1.598721E-12 1.000000E+0 3.746337E-12 2.038281E-11 2.072120E-12 1.100000E+0 4.511058E-12 2.130651E-11 2.774669E-12 1.200000E+0 5.047518E-12 2.245493E-11 3.248069E-12 1.300000E+0 5.583089E-12 2.349054E-11 3.949729E-12 1.400000E+0 6.348699E-12 2.475531E-11 4.652279E-12 1.500000E+0 7.111645E-12 2.533529E-11 5.126566E-12 1.600000E+0 7.420731E-12 2.682477E-11 5.374368E-12 1.700000E+0 7.958079E-12 2.740475E-11 5.847767E-12 1.800000E+0 8.720136E-12 2.866685E-11 6.549428E-12 1.900000E+0 9.259260E-12 2.970157E-11 7.706724E-12 2.000000E+0 1.002220E-11 3.073630E-11 7.725376E-12 2.100000E+0 1.078959E-11 3.177014E-11 8.654411E-12 2.200000E+0 1.155165E-11 3.280753E-11 9.130474E-12 2.300000E+0 1.140776E-11 3.384315E-11 1.005596E-11 2.400000E+0 1.262279E-11 3.555556E-11 1.007727E-11 2.500000E+0 1.338662E-11 3.591083E-11 1.100453E-11 2.600000E+0 1.369926E-11 3.717737E-11 1.148237E-11 2.700000E+0 1.446310E-11 3.798739E-11 1.150013E-11 2.800000E+0 1.522871E-11 3.971401E-11 1.242917E-11 2.900000E+0 1.553779E-11 4.007461E-11 1.290346E-11 3.000000E+0 1.675282E-11 4.134293E-11 1.337952E-11 3.100000E+0 1.706546E-11 4.217071E-11 1.385203E-11 3.200000E+0 1.737987E-11 4.390088E-11 1.387512E-11 3.300000E+0 1.814549E-11 4.473577E-11 1.480060E-11 | [POWER Clamp] 0.0 1.814904E-11 4.089529E-11 1.667821E-11 -1.000000E-1 1.845812E-11 4.217071E-11 1.760725E-11 -2.000000E-1 1.968203E-11 4.390088E-11 1.899103E-11 -3.000000E-1 1.998934E-11 4.473577E-11 1.855227E-11 -4.000000E-1 2.076383E-11 4.511058E-11 1.903189E-11 -5.000000E-1 2.108003E-11 4.640910E-11 1.950795E-11 -6.000000E-1 2.230216E-11 4.771117E-11 2.089706E-11 -7.000000E-1 2.262723E-11 4.902034E-11 2.045653E-11 -8.000000E-1 2.294343E-11 4.943246E-11 2.093614E-11 -9.000000E-1 2.417266E-11 5.077538E-11 2.140155E-11 -1.000000E+0 2.449596E-11 5.212897E-11 2.370371E-11 -1.100000E+0 2.573231E-11 5.350031E-11 2.235723E-11 -1.200000E+0 2.605915E-11 5.443468E-11 2.283684E-11 -1.300000E+0 2.548006E-11 5.585576E-11 2.421174E-11 -1.400000E+0 2.763301E-11 5.683276E-11 2.560441E-11 -1.500000E+0 2.796696E-11 5.739764E-11 2.516387E-11 -1.600000E+0 2.922462E-11 5.844924E-11 2.564704E-11 -1.700000E+0 2.957279E-11 6.044587E-11 2.702194E-11 -1.800000E+0 2.901857E-11 6.249579E-11 2.659917E-11 -1.900000E+0 3.029044E-11 6.277645E-11 2.707168E-11 -2.000000E+0 3.065281E-11 6.401635E-11 2.846079E-11 -2.100000E+0 3.193534E-11 6.531664E-11 2.892975E-11 -2.200000E+0 3.322853E-11 6.760814E-11 2.849987E-11 -2.300000E+0 3.362288E-11 6.995648E-11 2.988898E-11 -2.400000E+0 3.311129E-11 7.057110E-11 3.036860E-11 -2.500000E+0 3.442935E-11 7.310419E-11 3.084466E-11 -2.600000E+0 3.576162E-11 7.482015E-11 3.041478E-11 -2.700000E+0 3.709744E-11 7.664624E-11 3.270628E-11 -2.800000E+0 3.663914E-11 7.858247E-11 3.228706E-11 -2.900000E+0 3.801048E-11 8.155254E-11 3.366907E-11 -3.000000E+0 3.848300E-11 8.373746E-11 3.323919E-11 -3.100000E+0 3.896261E-11 8.699530E-11 3.463185E-11 -3.200000E+0 4.038014E-11 8.948220E-11 3.420197E-11 -3.300000E+0 4.090950E-11 9.123013E-11 3.559464E-11 | |[End cntrl | |====================================================================== [End]