|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX11M | Low Voltage Triple 3-Input AND Gate | with 5V Tolerant Inputs | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx11m_315.ibs | [File Rev] 1.0 | [Date] 28-Dec-00 1:37:32 PM | [Source] SPICE to IBIS translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) 2000 Fairchild Semiconductor | [Component] 74LCX11M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 b0 data_i 81m 3.37n 0.08p 3 a1 data_i 81m 2.56n 0.07p 4 b1 data_i 81m 2.57n 0.07p 5 c1 data_i 81m 2.56n 0.08p 6 o1 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o2 data_o 101m 3.89n 0.10p 9 c2 data_i 101m 3.37n 0.10p 10 b2 data_i 81m 2.56n 0.08p 11 a2 data_i 81m 2.57n 0.06p 12 o0 data_o 81m 2.56n 0.08p 13 c0 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.15 3.45 | [GND Clamp] -3.300000E+0 -1.111975E+0 -1.138288E+0 -1.086002E+0 -3.200000E+0 -1.065425E+0 -1.091735E+0 -1.039375E+0 -3.100000E+0 -1.018897E+0 -1.045207E+0 -9.927672E-1 -3.000000E+0 -9.723948E-1 -9.987083E-1 -9.461806E-1 -2.900000E+0 -9.259198E-1 -9.522406E-1 -8.996171E-1 -2.800000E+0 -8.794751E-1 -9.058070E-1 -8.530793E-1 -2.700000E+0 -8.330640E-1 -8.594112E-1 -8.065701E-1 -2.600000E+0 -7.866902E-1 -8.130572E-1 -7.600929E-1 -2.500000E+0 -7.403581E-1 -7.667498E-1 -7.136515E-1 -2.400000E+0 -6.940731E-1 -7.204945E-1 -6.672509E-1 -2.300000E+0 -6.478416E-1 -6.742983E-1 -6.208969E-1 -2.200000E+0 -6.016712E-1 -6.281691E-1 -5.745967E-1 -2.100000E+0 -5.555715E-1 -5.821168E-1 -5.283592E-1 -2.000000E+0 -5.095543E-1 -5.361537E-1 -4.821958E-1 -1.900000E+0 -4.636349E-1 -4.902952E-1 -4.361215E-1 -1.800000E+0 -4.178330E-1 -4.445607E-1 -3.901558E-1 -1.700000E+0 -3.721748E-1 -3.989761E-1 -3.443257E-1 -1.600000E+0 -3.266964E-1 -3.535757E-1 -2.986696E-1 -1.500000E+0 -2.814493E-1 -3.084072E-1 -2.532444E-1 -1.400000E+0 -2.365110E-1 -2.635387E-1 -2.081402E-1 -1.300000E+0 -1.920014E-1 -2.190747E-1 -1.635105E-1 -1.200000E+0 -1.481291E-1 -1.751781E-1 -1.196502E-1 -1.100000E+0 -1.052929E-1 -1.321369E-1 -7.723294E-2 -1.000000E+0 -6.439689E-2 -9.051186E-2 -3.833595E-2 -9.000000E-1 -2.810231E-2 -5.159698E-2 -1.244848E-2 -8.000000E-1 -5.799857E-3 -1.912070E-2 -7.752888E-3 -7.000000E-1 -1.837789E-3 -2.640584E-3 -4.530349E-3 -6.000000E-1 -7.300688E-4 -3.013170E-4 -1.410553E-3 -5.000000E-1 -1.040625E-4 -6.462595E-5 -1.599041E-4 -4.000000E-1 -6.739236E-6 -7.831398E-6 -6.070199E-6 -3.000000E-1 -2.627507E-7 -5.486887E-7 -1.026409E-7 -2.000000E-1 -7.320947E-9 -2.840542E-8 -1.143504E-9 -1.000000E-1 -1.580284E-10 -1.139277E-9 -1.327657E-11 4.440892E-16 -5.168129E-12 -2.835983E-11 -3.493552E-12 1.000000E-1 -2.025408E-12 8.560520E-12 -2.872126E-12 2.000000E-1 -1.304679E-12 1.152381E-11 -2.305531E-12 3.000000E-1 -6.622480E-13 1.284375E-11 -1.739525E-12 4.000000E-1 -2.889355E-14 1.397391E-11 -1.174311E-12 5.000000E-1 6.014356E-13 1.505340E-11 -6.087353E-13 6.000000E-1 1.230516E-12 1.611267E-11 -4.318768E-14 7.000000E-1 1.858846E-12 1.716199E-11 5.223044E-13 8.000000E-1 2.487122E-12 1.820638E-11 1.087797E-12 9.000000E-1 3.115563E-12 1.924699E-11 1.653233E-12 1.000000E+0 3.742839E-12 2.028605E-11 2.218781E-12 1.100000E+0 4.371392E-12 2.132283E-11 2.784328E-12 1.200000E+0 4.998446E-12 2.236056E-11 3.349765E-12 1.300000E+0 5.626499E-12 2.339540E-11 3.915202E-12 1.400000E+0 6.253775E-12 2.443123E-11 4.480638E-12 1.500000E+0 6.881717E-12 2.546707E-11 5.046186E-12 1.600000E+0 7.509660E-12 2.650091E-11 5.611622E-12 1.700000E+0 8.137380E-12 2.753631E-11 6.177170E-12 1.800000E+0 8.765100E-12 2.857003E-11 6.742606E-12 1.900000E+0 9.392598E-12 2.960465E-11 7.308154E-12 2.000000E+0 1.002010E-11 3.063949E-11 7.873591E-12 2.100000E+0 1.064837E-11 3.167422E-11 8.439027E-12 2.200000E+0 1.127543E-11 3.270917E-11 9.004353E-12 2.300000E+0 1.190425E-11 3.374523E-11 9.569900E-12 2.400000E+0 1.253064E-11 3.478107E-11 1.013500E-11 2.500000E+0 1.315770E-11 3.581668E-11 1.070055E-11 2.600000E+0 1.378564E-11 3.685563E-11 1.126610E-11 2.700000E+0 1.441447E-11 3.789480E-11 1.183120E-11 2.800000E+0 1.504286E-11 3.893552E-11 1.239675E-11 2.900000E+0 1.567124E-11 3.998002E-11 1.296208E-11 3.000000E+0 1.629918E-11 4.102185E-11 1.352740E-11 3.100000E+0 1.693068E-11 4.207301E-11 1.409273E-11 3.200000E+0 1.756195E-11 4.312306E-11 1.465761E-11 3.300000E+0 1.819189E-11 4.418199E-11 1.522249E-11 | [POWER Clamp] 0.0 1.819189E-11 4.259904E-11 1.607003E-11 -1.000000E-1 1.881872E-11 4.364997E-11 1.663691E-11 -2.000000E-1 1.945244E-11 4.470868E-11 1.720579E-11 -3.000000E-1 2.008060E-11 4.577516E-11 1.777090E-11 -4.000000E-1 2.071232E-11 4.684742E-11 1.833533E-11 -5.000000E-1 2.135003E-11 4.793033E-11 1.889955E-11 -6.000000E-1 2.198353E-11 4.901590E-11 1.946576E-11 -7.000000E-1 2.261968E-11 5.011902E-11 2.002976E-11 -8.000000E-1 2.325651E-11 5.123879E-11 2.059819E-11 -9.000000E-1 2.389600E-11 5.237277E-11 2.116130E-11 -1.000000E+0 2.453504E-11 5.352385E-11 2.172662E-11 -1.100000E+0 2.518075E-11 5.469980E-11 2.229372E-11 -1.200000E+0 2.583267E-11 5.590017E-11 2.286082E-11 -1.300000E+0 2.647438E-11 5.712808E-11 2.342437E-11 -1.400000E+0 2.712897E-11 5.838707E-11 2.399414E-11 -1.500000E+0 2.778533E-11 5.968914E-11 2.455369E-11 -1.600000E+0 2.844835E-11 6.102940E-11 2.512479E-11 -1.700000E+0 2.911582E-11 6.241541E-11 2.569278E-11 -1.800000E+0 2.978950E-11 6.386003E-11 2.625944E-11 -1.900000E+0 3.046674E-11 6.535528E-11 2.682565E-11 -2.000000E+0 3.115064E-11 6.692202E-11 2.739053E-11 -2.100000E+0 3.183942E-11 6.855538E-11 2.795586E-11 -2.200000E+0 3.254419E-11 7.027445E-11 2.853140E-11 -2.300000E+0 3.325029E-11 7.207568E-11 2.909495E-11 -2.400000E+0 3.396705E-11 7.396439E-11 2.966649E-11 -2.500000E+0 3.469802E-11 7.596546E-11 3.023404E-11 -2.600000E+0 3.543965E-11 7.807444E-11 3.080025E-11 -2.700000E+0 3.619194E-11 8.029621E-11 3.136957E-11 -2.800000E+0 3.695444E-11 8.264456E-11 3.193668E-11 -2.900000E+0 3.773160E-11 8.514034E-11 3.250644E-11 -3.000000E+0 3.852740E-11 8.778178E-11 3.308198E-11 -3.100000E+0 3.933076E-11 9.058310E-11 3.364908E-11 -3.200000E+0 4.015766E-11 9.354695E-11 3.422329E-11 -3.300000E+0 4.100054E-11 9.669199E-11 3.479128E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.15 3.45 | [Pullup] -3.300000E+0 2.478213E-1 1.967549E-1 3.088948E-1 -3.200000E+0 2.470928E-1 1.958940E-1 3.094477E-1 -3.100000E+0 2.459144E-1 1.945331E-1 3.097562E-1 -3.000000E+0 2.442052E-1 1.926549E-1 3.095727E-1 -2.900000E+0 2.418839E-1 1.902379E-1 3.086943E-1 -2.800000E+0 2.388792E-1 1.872672E-1 3.069631E-1 -2.700000E+0 2.351428E-1 1.837416E-1 3.042573E-1 -2.600000E+0 2.306570E-1 1.796735E-1 3.004840E-1 -2.500000E+0 2.254296E-1 1.750852E-1 2.955849E-1 -2.400000E+0 2.194852E-1 1.700048E-1 2.895390E-1 -2.300000E+0 2.128563E-1 1.644633E-1 2.823541E-1 -2.200000E+0 2.055785E-1 1.584927E-1 2.740504E-1 -2.100000E+0 1.976863E-1 1.521251E-1 2.646399E-1 -2.000000E+0 1.892080E-1 1.453915E-1 2.540866E-1 -1.900000E+0 1.801537E-1 1.383189E-1 2.422733E-1 -1.800000E+0 1.705231E-1 1.309247E-1 2.294254E-1 -1.700000E+0 1.604478E-1 1.232252E-1 2.162515E-1 -1.600000E+0 1.502320E-1 1.152998E-1 2.030261E-1 -1.500000E+0 1.400377E-1 1.073131E-1 1.897766E-1 -1.400000E+0 1.298934E-1 9.937425E-2 1.764997E-1 -1.300000E+0 1.198005E-1 9.151014E-2 1.631917E-1 -1.200000E+0 1.097584E-1 8.372316E-2 1.498519E-1 -1.100000E+0 9.976848E-2 7.601223E-2 1.364861E-1 -1.000000E+0 8.983593E-2 6.837681E-2 1.231201E-1 -9.000000E-1 7.997636E-2 6.081883E-2 1.098750E-1 -8.000000E-1 7.024328E-2 5.334589E-2 9.724165E-2 -7.000000E-1 6.081537E-2 4.598278E-2 8.510484E-2 -6.000000E-1 5.182678E-2 3.880606E-2 7.297253E-2 -5.000000E-1 4.297755E-2 3.195486E-2 6.081999E-2 -4.000000E-1 3.419789E-2 2.532392E-2 4.865042E-2 -3.000000E-1 2.549449E-2 1.880521E-2 3.647053E-2 -2.000000E-1 1.688063E-2 1.239935E-2 2.429092E-2 -1.000000E-1 8.374427E-3 6.123245E-3 1.212694E-2 0.0 1.684208E-11 5.225220E-11 4.104073E-11 10.000000E-2 -8.111901E-3 -5.889483E-3 -1.183242E-2 2.000000E-1 -1.584801E-2 -1.148121E-2 -2.312896E-2 3.000000E-1 -2.320507E-2 -1.677243E-2 -3.388697E-2 4.000000E-1 -3.017986E-2 -2.176043E-2 -4.410393E-2 5.000000E-1 -3.676927E-2 -2.644261E-2 -5.377752E-2 6.000000E-1 -4.297034E-2 -3.081655E-2 -6.290571E-2 7.000000E-1 -4.878033E-2 -3.488005E-2 -7.148681E-2 8.000000E-1 -5.419689E-2 -3.863133E-2 -7.951967E-2 9.000000E-1 -5.921819E-2 -4.206925E-2 -8.700388E-2 1.000000E+0 -6.384325E-2 -4.519358E-2 -9.394009E-2 1.100000E+0 -6.807234E-2 -4.800556E-2 -1.003306E-1 1.200000E+0 -7.190764E-2 -5.050863E-2 -1.061799E-1 1.300000E+0 -7.535414E-2 -5.270948E-2 -1.114962E-1 1.400000E+0 -7.842097E-2 -5.461944E-2 -1.162925E-1 1.500000E+0 -8.112298E-2 -5.625595E-2 -1.205885E-1 1.600000E+0 -8.348238E-2 -5.764368E-2 -1.244127E-1 1.700000E+0 -8.552971E-2 -5.881419E-2 -1.278030E-1 1.800000E+0 -8.730317E-2 -5.980370E-2 -1.308056E-1 1.900000E+0 -8.884567E-2 -6.064912E-2 -1.334715E-1 2.000000E+0 -9.020029E-2 -6.138394E-2 -1.358518E-1 2.100000E+0 -9.140598E-2 -6.203569E-2 -1.379931E-1 2.200000E+0 -9.249491E-2 -6.262537E-2 -1.399351E-1 2.300000E+0 -9.349202E-2 -6.316819E-2 -1.417104E-1 2.400000E+0 -9.441593E-2 -6.367494E-2 -1.433449E-1 2.500000E+0 -9.528030E-2 -6.415318E-2 -1.448594E-1 2.600000E+0 -9.609519E-2 -6.460827E-2 -1.462705E-1 2.700000E+0 -9.686810E-2 -6.504408E-2 -1.475916E-1 2.800000E+0 -9.760473E-2 -6.546346E-2 -1.488339E-1 2.900000E+0 -9.830953E-2 -6.586855E-2 -1.500065E-1 3.000000E+0 -9.898604E-2 -6.626101E-2 -1.511172E-1 3.100000E+0 -9.963717E-2 -6.664217E-2 -1.521725E-1 3.200000E+0 -1.002653E-1 -6.701308E-2 -1.531782E-1 3.300000E+0 -1.008725E-1 -6.737464E-2 -1.541389E-1 3.400000E+0 -1.014605E-1 -6.772769E-2 -1.550591E-1 3.500000E+0 -1.020308E-1 -6.807438E-2 -1.559423E-1 3.600000E+0 -1.025850E-1 -6.843238E-2 -1.567919E-1 3.700000E+0 -1.031284E-1 -6.892604E-2 -1.576107E-1 3.800000E+0 -1.037263E-1 -7.052446E-2 -1.584018E-1 3.900000E+0 -1.048308E-1 -8.686309E-2 -1.591880E-1 4.000000E+0 -1.071209E-1 -1.828431E-1 -1.603136E-1 4.100000E+0 -1.162538E-1 -3.570556E-1 -1.631739E-1 4.200000E+0 -1.966503E-1 -5.621408E-1 -1.680667E-1 4.300000E+0 -3.707980E-1 -7.804890E-1 -1.743922E-1 4.400000E+0 -5.782546E-1 -1.005870E+0 -2.279453E-1 4.500000E+0 -7.984324E-1 -1.235532E+0 -3.994966E-1 4.600000E+0 -1.024997E+0 -1.468071E+0 -6.107806E-1 4.700000E+0 -1.255339E+0 -1.702651E+0 -8.344860E-1 4.800000E+0 -1.488176E+0 -1.938757E+0 -1.063924E+0 4.900000E+0 -1.722762E+0 -2.176042E+0 -1.296615E+0 5.000000E+0 -1.958644E+0 -2.414268E+0 -1.531389E+0 5.100000E+0 -2.195523E+0 -2.653259E+0 -1.767611E+0 5.200000E+0 -2.433192E+0 -2.892884E+0 -2.004890E+0 5.300000E+0 -2.671501E+0 -3.133044E+0 -2.242975E+0 5.400000E+0 -2.910340E+0 -3.373660E+0 -2.481693E+0 5.500000E+0 -3.149624E+0 -3.614670E+0 -2.720923E+0 5.600000E+0 -3.389287E+0 -3.856023E+0 -2.960573E+0 5.700000E+0 -3.629276E+0 -4.097678E+0 -3.200575E+0 5.800000E+0 -3.869549E+0 -4.339601E+0 -3.440876E+0 5.900000E+0 -4.110071E+0 -4.581762E+0 -3.681433E+0 6.000000E+0 -4.350813E+0 -4.824137E+0 -3.922213E+0 6.100000E+0 -4.591752E+0 -5.066705E+0 -4.163187E+0 6.200000E+0 -4.832867E+0 -5.309448E+0 -4.404334E+0 6.300000E+0 -5.074140E+0 -5.552351E+0 -4.645634E+0 6.400000E+0 -5.315557E+0 -5.795400E+0 -4.887070E+0 6.500000E+0 -5.557105E+0 -6.038582E+0 -5.128630E+0 6.600000E+0 -5.798772E+0 -6.281888E+0 -5.370302E+0 | [Pulldown] -3.300000E+0 -5.685065E+0 -5.841788E+0 -5.559377E+0 -3.200000E+0 -5.443794E+0 -5.598948E+0 -5.318087E+0 -3.100000E+0 -5.202650E+0 -5.356252E+0 -5.076904E+0 -3.000000E+0 -4.961646E+0 -5.113716E+0 -4.835839E+0 -2.900000E+0 -4.720796E+0 -4.871353E+0 -4.594905E+0 -2.800000E+0 -4.480116E+0 -4.629181E+0 -4.354116E+0 -2.700000E+0 -4.239624E+0 -4.387221E+0 -4.113489E+0 -2.600000E+0 -3.999344E+0 -4.145496E+0 -3.873044E+0 -2.500000E+0 -3.759301E+0 -3.904035E+0 -3.632805E+0 -2.400000E+0 -3.519527E+0 -3.662870E+0 -3.392801E+0 -2.300000E+0 -3.280060E+0 -3.422042E+0 -3.153068E+0 -2.200000E+0 -3.040947E+0 -3.181600E+0 -2.913652E+0 -2.100000E+0 -2.802247E+0 -2.941603E+0 -2.674608E+0 -2.000000E+0 -2.564035E+0 -2.702126E+0 -2.436009E+0 -1.900000E+0 -2.326405E+0 -2.463265E+0 -2.197953E+0 -1.800000E+0 -2.089487E+0 -2.225142E+0 -1.960572E+0 -1.700000E+0 -1.853453E+0 -1.987922E+0 -1.724051E+0 -1.600000E+0 -1.618549E+0 -1.751830E+0 -1.488667E+0 -1.500000E+0 -1.385135E+0 -1.517185E+0 -1.254847E+0 -1.400000E+0 -1.153776E+0 -1.284461E+0 -1.023331E+0 -1.300000E+0 -9.254365E-1 -1.054399E+0 -7.954705E-1 -1.200000E+0 -7.018636E-1 -8.282828E-1 -5.743194E-1 -1.100000E+0 -4.869193E-1 -6.084481E-1 -3.688550E-1 -1.000000E+0 -2.912022E-1 -4.000699E-1 -2.171276E-1 -9.000000E-1 -1.508052E-1 -2.169378E-1 -1.639921E-1 -8.000000E-1 -1.028612E-1 -9.748366E-2 -1.448442E-1 -7.000000E-1 -8.818466E-2 -6.147311E-2 -1.273838E-1 -6.000000E-1 -7.577669E-2 -5.096415E-2 -1.095210E-1 -5.000000E-1 -6.339529E-2 -4.240237E-2 -9.206564E-2 -4.000000E-1 -5.100570E-2 -3.390346E-2 -7.454155E-2 -3.000000E-1 -3.845736E-2 -2.538927E-2 -5.658874E-2 -2.000000E-1 -2.574939E-2 -1.687315E-2 -3.817285E-2 -1.000000E-1 -1.291490E-2 -8.392944E-3 -1.930399E-2 4.440892E-16 2.592715E-12 -4.455177E-11 -2.069991E-11 1.000000E-1 1.248101E-2 8.043947E-3 1.881502E-2 2.000000E-1 2.407321E-2 1.553060E-2 3.626592E-2 3.000000E-1 3.480782E-2 2.247738E-2 5.240106E-2 4.000000E-1 4.471492E-2 2.890111E-2 6.726717E-2 5.000000E-1 5.382324E-2 3.481800E-2 8.090851E-2 6.000000E-1 6.215985E-2 4.024357E-2 9.336567E-2 7.000000E-1 6.974967E-2 4.519254E-2 1.046739E-1 8.000000E-1 7.661478E-2 4.967874E-2 1.148610E-1 9.000000E-1 8.277344E-2 5.371481E-2 1.239440E-1 1.000000E+0 8.823880E-2 5.731203E-2 1.319259E-1 1.100000E+0 9.301764E-2 6.047992E-2 1.387946E-1 1.200000E+0 9.711090E-2 6.322627E-2 1.445313E-1 1.300000E+0 1.005195E-1 6.555829E-2 1.491379E-1 1.400000E+0 1.032601E-1 6.748652E-2 1.526819E-1 1.500000E+0 1.053857E-1 6.903251E-2 1.553185E-1 1.600000E+0 1.069924E-1 7.023678E-2 1.572558E-1 1.700000E+0 1.081985E-1 7.115826E-2 1.586939E-1 1.800000E+0 1.091150E-1 7.186265E-2 1.597886E-1 1.900000E+0 1.098286E-1 7.240889E-2 1.606486E-1 2.000000E+0 1.104008E-1 7.284274E-2 1.613463E-1 2.100000E+0 1.108733E-1 7.319694E-2 1.619294E-1 2.200000E+0 1.112744E-1 7.349406E-2 1.624296E-1 2.300000E+0 1.116231E-1 7.374960E-2 1.628684E-1 2.400000E+0 1.119325E-1 7.397422E-2 1.632608E-1 2.500000E+0 1.122120E-1 7.417543E-2 1.636174E-1 2.600000E+0 1.124682E-1 7.435856E-2 1.639460E-1 2.700000E+0 1.127060E-1 7.452751E-2 1.642522E-1 2.800000E+0 1.129291E-1 7.468516E-2 1.645404E-1 2.900000E+0 1.131402E-1 7.483367E-2 1.648140E-1 3.000000E+0 1.133415E-1 7.497474E-2 1.650759E-1 3.100000E+0 1.135350E-1 7.510969E-2 1.653283E-1 3.200000E+0 1.137219E-1 7.523960E-2 1.655732E-1 3.300000E+0 1.139037E-1 7.536537E-2 1.658126E-1 3.400000E+0 1.140815E-1 7.548778E-2 1.660482E-1 3.500000E+0 1.142564E-1 7.560787E-2 1.662816E-1 3.600000E+0 1.144296E-1 7.573449E-2 1.665145E-1 3.700000E+0 1.146019E-1 7.599195E-2 1.667486E-1 3.800000E+0 1.147749E-1 7.664334E-2 1.669858E-1 3.900000E+0 1.149671E-1 7.753329E-2 1.672279E-1 4.000000E+0 1.154809E-1 7.852037E-2 1.674769E-1 4.100000E+0 1.166044E-1 7.955677E-2 1.677363E-1 4.200000E+0 1.179671E-1 8.062553E-2 1.680690E-1 4.300000E+0 1.194221E-1 8.171912E-2 1.692618E-1 4.400000E+0 1.209260E-1 8.283421E-2 1.712905E-1 4.500000E+0 1.224647E-1 8.396952E-2 1.735182E-1 4.600000E+0 1.240331E-1 8.512471E-2 1.758147E-1 4.700000E+0 1.256301E-1 8.629905E-2 1.781528E-1 4.800000E+0 1.272567E-1 8.748875E-2 1.805262E-1 4.900000E+0 1.289150E-1 8.868867E-2 1.829361E-1 5.000000E+0 1.306057E-1 8.989706E-2 1.853872E-1 5.100000E+0 1.323261E-1 9.111400E-2 1.878865E-1 5.200000E+0 1.340757E-1 9.233970E-2 1.904417E-1 5.300000E+0 1.358577E-1 9.357436E-2 1.930565E-1 5.400000E+0 1.376763E-1 9.481823E-2 1.957317E-1 5.500000E+0 1.395360E-1 9.607158E-2 1.984752E-1 5.600000E+0 1.414419E-1 9.733462E-2 2.012976E-1 5.700000E+0 1.433995E-1 9.860726E-2 2.042104E-1 5.800000E+0 1.454148E-1 9.988893E-2 2.072255E-1 5.900000E+0 1.474939E-1 1.011782E-1 2.103557E-1 6.000000E+0 1.496431E-1 1.024722E-1 2.136146E-1 6.100000E+0 1.518685E-1 1.037658E-1 2.170162E-1 6.200000E+0 1.541759E-1 1.050506E-1 2.205748E-1 6.300000E+0 1.565701E-1 1.063119E-1 2.243048E-1 6.400000E+0 1.590542E-1 1.075246E-1 2.282202E-1 6.500000E+0 1.616291E-1 1.086422E-1 2.323345E-1 6.600000E+0 1.642911E-1 1.095661E-1 2.366598E-1 | [Ramp] dV/dt_r 1.553E+0/6.664E-10 1.337E+0/1.028E-9 1.761E+0/5.075E-10 dV/dt_f 1.665E+0/7.522E-10 1.421E+0/1.222E-9 1.850E+0/4.796E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.30 0.0 3.300000E+0 3.187172E+0 3.428636E+0 1.010101E-10 3.300000E+0 3.187172E+0 3.428636E+0 2.020202E-10 3.300000E+0 3.187172E+0 3.428636E+0 3.030303E-10 3.300000E+0 3.187172E+0 3.428636E+0 4.040404E-10 3.300000E+0 3.187172E+0 3.428636E+0 5.050505E-10 3.300000E+0 3.187172E+0 3.428636E+0 6.060606E-10 3.300000E+0 3.187172E+0 3.428636E+0 7.070707E-10 3.300000E+0 3.187172E+0 3.428636E+0 8.080808E-10 3.300000E+0 3.187172E+0 3.428636E+0 9.090909E-10 3.300000E+0 3.187172E+0 3.428636E+0 1.010101E-9 3.300000E+0 3.187172E+0 3.428636E+0 1.111111E-9 3.300000E+0 3.187172E+0 3.428636E+0 1.212121E-9 3.300000E+0 3.187172E+0 3.428636E+0 1.313131E-9 3.300000E+0 3.187172E+0 3.428636E+0 1.414141E-9 3.300000E+0 3.187172E+0 3.428636E+0 1.515152E-9 3.300000E+0 3.187172E+0 3.428636E+0 1.616162E-9 3.300000E+0 3.187172E+0 3.428636E+0 1.717172E-9 3.300000E+0 3.187172E+0 3.428635E+0 1.818182E-9 3.299999E+0 3.187172E+0 3.428633E+0 1.919192E-9 3.299996E+0 3.187172E+0 3.428648E+0 2.020202E-9 3.299991E+0 3.187171E+0 3.428752E+0 2.121212E-9 3.300009E+0 3.187166E+0 3.428671E+0 2.222222E-9 3.300161E+0 3.187156E+0 3.426927E+0 2.323232E-9 3.300278E+0 3.187174E+0 3.421874E+0 2.424242E-9 3.299532E+0 3.187294E+0 3.415491E+0 2.525253E-9 3.297939E+0 3.187392E+0 3.409435E+0 2.626263E-9 3.294162E+0 3.187353E+0 3.357883E+0 2.727273E-9 3.288286E+0 3.186921E+0 3.267190E+0 2.828283E-9 3.289994E+0 3.186017E+0 3.160807E+0 2.929293E-9 3.286901E+0 3.184784E+0 3.010661E+0 3.030303E-9 3.248497E+0 3.182343E+0 2.766888E+0 3.131313E-9 3.180978E+0 3.178147E+0 2.384994E+0 3.232323E-9 3.089141E+0 3.174092E+0 1.957987E+0 3.333333E-9 2.982351E+0 3.178025E+0 1.534076E+0 3.434343E-9 2.851971E+0 3.186235E+0 1.161922E+0 3.535354E-9 2.651515E+0 3.179881E+0 8.977425E-1 3.636364E-9 2.405960E+0 3.157567E+0 7.379349E-1 3.737374E-9 2.158051E+0 3.127526E+0 6.118363E-1 3.838384E-9 1.903714E+0 3.085968E+0 5.565545E-1 3.939394E-9 1.645432E+0 3.033631E+0 5.242261E-1 4.040404E-9 1.404429E+0 2.972915E+0 4.993924E-1 4.141414E-9 1.214595E+0 2.889836E+0 4.837192E-1 4.242424E-9 1.084907E+0 2.766937E+0 4.686203E-1 4.343434E-9 9.880952E-1 2.633494E+0 4.535214E-1 4.444444E-9 8.912839E-1 2.500050E+0 4.384225E-1 4.545455E-9 8.240353E-1 2.356385E+0 4.266084E-1 4.646465E-9 7.929189E-1 2.199713E+0 4.192572E-1 4.747475E-9 7.618024E-1 2.042439E+0 4.128772E-1 4.848485E-9 7.306860E-1 1.889041E+0 4.074468E-1 4.949495E-9 6.995696E-1 1.761211E+0 4.025012E-1 5.050505E-9 6.763144E-1 1.655623E+0 3.975557E-1 5.151515E-9 6.618101E-1 1.550034E+0 3.926102E-1 5.252525E-9 6.494143E-1 1.453166E+0 3.881245E-1 5.353535E-9 6.391461E-1 1.380191E+0 3.846658E-1 5.454545E-9 6.297379E-1 1.321267E+0 3.817414E-1 5.555556E-9 6.203298E-1 1.262342E+0 3.788170E-1 5.656566E-9 6.109217E-1 1.203417E+0 3.758927E-1 5.757576E-9 6.026675E-1 1.150726E+0 3.732325E-1 5.858586E-9 5.964580E-1 1.114045E+0 3.711173E-1 5.959596E-9 5.910988E-1 1.085552E+0 3.692523E-1 6.060606E-9 5.857396E-1 1.057059E+0 3.673874E-1 6.161616E-9 5.803804E-1 1.028566E+0 3.655224E-1 6.262626E-9 5.755977E-1 1.003297E+0 3.638319E-1 6.363636E-9 5.717540E-1 9.858449E-1 3.624763E-1 6.464646E-9 5.682544E-1 9.718232E-1 3.612544E-1 6.565657E-9 5.647547E-1 9.578014E-1 3.600325E-1 6.666667E-9 5.612551E-1 9.437796E-1 3.588107E-1 6.767677E-9 5.581663E-1 9.311117E-1 3.577039E-1 6.868687E-9 5.556970E-1 9.215598E-1 3.568038E-1 6.969697E-9 5.534239E-1 9.131607E-1 3.559743E-1 7.070707E-9 5.511508E-1 9.047615E-1 3.551448E-1 7.171717E-9 5.488777E-1 8.963623E-1 3.543154E-1 7.272727E-9 5.468510E-1 8.888222E-1 3.535687E-1 7.373737E-9 5.451699E-1 8.831687E-1 3.529622E-1 7.474747E-9 5.435811E-1 8.780896E-1 3.523957E-1 7.575758E-9 5.419923E-1 8.730104E-1 3.518291E-1 7.676768E-9 5.404036E-1 8.679312E-1 3.512626E-1 7.777778E-9 5.390116E-1 8.632821E-1 3.507531E-1 7.878788E-9 5.378777E-1 8.595380E-1 3.503348E-1 7.979798E-9 5.368001E-1 8.560129E-1 3.499376E-1 8.080808E-9 5.357225E-1 8.524878E-1 3.495403E-1 8.181818E-9 5.346449E-1 8.489628E-1 3.491430E-1 8.282828E-9 5.336892E-1 8.457953E-1 3.487894E-1 8.383838E-9 5.328839E-1 8.433518E-1 3.485023E-1 8.484848E-9 5.321038E-1 8.410404E-1 3.482268E-1 8.585859E-9 5.313237E-1 8.387290E-1 3.479512E-1 8.686869E-9 5.305436E-1 8.364176E-1 3.476757E-1 8.787879E-9 5.298691E-1 8.342959E-1 3.474302E-1 8.888889E-9 5.293170E-1 8.325446E-1 3.472283E-1 8.989899E-9 5.287796E-1 8.308400E-1 3.470317E-1 9.090909E-9 5.282421E-1 8.291353E-1 3.468351E-1 9.191919E-9 5.277047E-1 8.274307E-1 3.466385E-1 9.292929E-9 5.272322E-1 8.259131E-1 3.464658E-1 9.393939E-9 5.268310E-1 8.247488E-1 3.463264E-1 9.494949E-9 5.264347E-1 8.236099E-1 3.461894E-1 9.595960E-9 5.260385E-1 8.224710E-1 3.460524E-1 9.696970E-9 5.256423E-1 8.213321E-1 3.459153E-1 9.797980E-9 5.252965E-1 8.202499E-1 3.457906E-1 9.898990E-9 5.250032E-1 8.192715E-1 3.456825E-1 1.000000E-8 5.247110E-1 8.182952E-1 3.455746E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.193559E+0 2.903680E+0 1.010101E-10 2.557239E+0 2.193559E+0 2.903680E+0 2.020202E-10 2.557239E+0 2.193559E+0 2.903680E+0 3.030303E-10 2.557239E+0 2.193559E+0 2.903680E+0 4.040404E-10 2.557239E+0 2.193559E+0 2.903680E+0 5.050505E-10 2.557239E+0 2.193559E+0 2.903680E+0 6.060606E-10 2.557239E+0 2.193559E+0 2.903680E+0 7.070707E-10 2.557239E+0 2.193559E+0 2.903680E+0 8.080808E-10 2.557239E+0 2.193559E+0 2.903680E+0 9.090909E-10 2.557239E+0 2.193559E+0 2.903680E+0 1.010101E-9 2.557239E+0 2.193559E+0 2.903680E+0 1.111111E-9 2.557239E+0 2.193559E+0 2.903680E+0 1.212121E-9 2.557239E+0 2.193559E+0 2.903680E+0 1.313131E-9 2.557239E+0 2.193559E+0 2.903680E+0 1.414141E-9 2.557239E+0 2.193559E+0 2.903680E+0 1.515152E-9 2.557239E+0 2.193559E+0 2.903680E+0 1.616162E-9 2.557239E+0 2.193559E+0 2.903680E+0 1.717172E-9 2.557239E+0 2.193559E+0 2.903679E+0 1.818182E-9 2.557238E+0 2.193559E+0 2.903677E+0 1.919192E-9 2.557236E+0 2.193559E+0 2.903691E+0 2.020202E-9 2.557235E+0 2.193559E+0 2.903768E+0 2.121212E-9 2.557251E+0 2.193558E+0 2.903640E+0 2.222222E-9 2.557356E+0 2.193556E+0 2.902292E+0 2.323232E-9 2.557350E+0 2.193579E+0 2.899164E+0 2.424242E-9 2.556668E+0 2.193656E+0 2.895485E+0 2.525253E-9 2.555921E+0 2.193617E+0 2.875644E+0 2.626263E-9 2.554719E+0 2.193462E+0 2.748093E+0 2.727273E-9 2.551149E+0 2.193189E+0 2.465513E+0 2.828283E-9 2.539886E+0 2.192830E+0 2.004063E+0 2.929293E-9 2.489325E+0 2.192436E+0 1.499542E+0 3.030303E-9 2.338264E+0 2.192295E+0 9.225212E-1 3.131313E-9 2.033499E+0 2.192935E+0 4.900903E-1 3.232323E-9 1.648592E+0 2.193620E+0 2.541283E-1 3.333333E-9 1.210588E+0 2.190196E+0 1.319661E-1 3.434343E-9 8.056072E-1 2.155597E+0 5.544185E-2 3.535354E-9 4.991427E-1 2.067940E+0 1.900840E-2 3.636364E-9 3.072814E-1 1.918406E+0 1.404993E-2 3.737374E-9 1.618163E-1 1.676374E+0 1.055181E-2 3.838384E-9 7.447494E-2 1.408075E+0 7.932774E-3 3.939394E-9 4.548065E-2 1.133952E+0 5.437741E-3 4.040404E-9 2.687556E-2 8.640367E-1 3.823448E-3 4.141414E-9 1.521038E-2 6.293272E-1 3.290976E-3 4.242424E-9 1.318608E-2 4.489838E-1 2.886918E-3 4.343434E-9 1.116178E-2 2.892771E-1 2.583663E-3 4.444444E-9 9.137481E-3 1.723770E-1 2.314980E-3 4.545455E-9 7.118587E-3 1.176682E-1 2.046298E-3 4.646465E-9 5.331772E-3 8.065186E-2 1.777616E-3 4.747475E-9 4.135740E-3 4.959334E-2 1.562312E-3 4.848485E-9 3.484072E-3 3.150387E-2 1.435755E-3 4.949495E-9 3.097364E-3 2.464973E-2 1.340132E-3 5.050505E-9 2.787266E-3 2.031045E-2 1.244509E-3 5.151515E-9 2.477167E-3 1.731773E-2 1.148886E-3 5.252525E-9 2.167069E-3 1.461243E-2 1.063404E-3 5.353535E-9 1.912896E-3 1.190714E-2 9.926954E-4 5.454545E-9 1.760094E-3 9.201837E-3 9.267882E-4 5.555556E-9 1.651397E-3 7.374373E-3 8.608810E-4 5.656566E-9 1.542701E-3 6.515401E-3 7.949738E-4 5.757576E-9 1.434004E-3 5.853063E-3 7.372867E-4 5.858586E-9 1.331299E-3 5.190726E-3 6.901819E-4 5.959596E-9 1.238470E-3 4.528388E-3 6.462497E-4 6.060606E-9 1.149490E-3 3.966000E-3 6.023176E-4 6.161616E-9 1.060510E-3 3.498697E-3 5.583854E-4 6.262626E-9 9.715303E-4 3.049585E-3 5.198205E-4 6.363636E-9 8.975606E-4 2.600472E-3 4.874020E-4 6.464646E-9 8.462625E-4 2.151360E-3 4.566612E-4 6.565657E-9 8.027582E-4 1.893348E-3 4.259204E-4 6.666667E-9 7.592540E-4 1.792567E-3 3.951796E-4 6.767677E-9 7.157497E-4 1.719775E-3 3.683661E-4 6.868687E-9 6.720781E-4 1.646983E-3 3.455746E-4 6.969697E-9 6.281734E-4 1.574191E-3 3.237656E-4 7.070707E-9 5.841994E-4 1.466137E-3 3.019567E-4 7.171717E-9 5.402254E-4 1.332956E-3 2.801477E-4 7.272727E-9 4.962514E-4 1.195685E-3 2.620425E-4 7.373737E-9 4.614155E-4 1.058414E-3 2.473447E-4 7.474747E-9 4.383767E-4 9.211424E-4 2.333744E-4 7.575758E-9 4.182953E-4 8.533465E-4 2.194042E-4 7.676768E-9 3.982138E-4 8.284216E-4 2.054339E-4 7.777778E-9 3.781324E-4 8.097217E-4 1.923157E-4 7.878788E-9 3.568701E-4 7.910218E-4 1.799040E-4 7.979798E-9 3.341879E-4 7.723219E-4 1.676199E-4 8.080808E-9 3.112168E-4 7.268472E-4 1.553357E-4 8.181818E-9 2.882458E-4 6.670883E-4 1.430516E-4 8.282828E-9 2.652747E-4 6.055489E-4 1.341896E-4 8.383838E-9 2.482087E-4 5.440094E-4 1.278932E-4 8.484848E-9 2.377825E-4 4.824700E-4 1.219684E-4 8.585859E-9 2.283906E-4 4.562398E-4 1.160437E-4 8.686869E-9 2.189988E-4 4.462435E-4 1.101189E-4 8.787879E-9 2.096070E-4 4.378756E-4 1.031382E-4 8.888889E-9 1.984012E-4 4.295078E-4 9.544023E-5 8.989899E-9 1.852812E-4 4.211399E-4 8.766598E-5 9.090909E-9 1.719551E-4 3.968041E-4 7.989173E-5 9.191919E-9 1.586291E-4 3.661734E-4 7.211748E-5 9.292929E-9 1.453030E-4 3.350957E-4 6.800058E-5 9.393939E-9 1.368719E-4 3.040179E-4 6.613828E-5 9.494949E-9 1.333050E-4 2.729401E-4 6.442174E-5 9.595960E-9 1.300251E-4 2.618568E-4 6.270520E-5 9.696970E-9 1.267451E-4 2.574833E-4 6.098866E-5 9.797980E-9 1.234652E-4 2.533455E-4 5.587896E-5 9.898990E-9 1.152497E-4 2.492077E-4 4.886863E-5 1.000000E-8 1.024028E-4 2.450699E-4 4.182166E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.30 0.0 5.204595E-1 8.051422E-1 3.441428E-1 1.010101E-10 5.204594E-1 8.051422E-1 3.441428E-1 2.020202E-10 5.204594E-1 8.051421E-1 3.441428E-1 3.030303E-10 5.204594E-1 8.051421E-1 3.441428E-1 4.040404E-10 5.204594E-1 8.051422E-1 3.441428E-1 5.050505E-10 5.204594E-1 8.051422E-1 3.441428E-1 6.060606E-10 5.204594E-1 8.051422E-1 3.441428E-1 7.070707E-10 5.204594E-1 8.051422E-1 3.441428E-1 8.080808E-10 5.204594E-1 8.051421E-1 3.441428E-1 9.090909E-10 5.204594E-1 8.051421E-1 3.441428E-1 1.010101E-9 5.204594E-1 8.051421E-1 3.441428E-1 1.111111E-9 5.204595E-1 8.051422E-1 3.441428E-1 1.212121E-9 5.204595E-1 8.051422E-1 3.441428E-1 1.313131E-9 5.204595E-1 8.051422E-1 3.441428E-1 1.414141E-9 5.204595E-1 8.051422E-1 3.441428E-1 1.515152E-9 5.204594E-1 8.051422E-1 3.441428E-1 1.616162E-9 5.204594E-1 8.051422E-1 3.441429E-1 1.717172E-9 5.204595E-1 8.051422E-1 3.441431E-1 1.818182E-9 5.204599E-1 8.051422E-1 3.441451E-1 1.919192E-9 5.204627E-1 8.051422E-1 3.441370E-1 2.020202E-9 5.204615E-1 8.051425E-1 3.439750E-1 2.121212E-9 5.203325E-1 8.051443E-1 3.448501E-1 2.222222E-9 5.201453E-1 8.051487E-1 3.476892E-1 2.323232E-9 5.216904E-1 8.051397E-1 3.400109E-1 2.424242E-9 5.248652E-1 8.050342E-1 3.646914E-1 2.525253E-9 5.227219E-1 8.047931E-1 6.094199E-1 2.626263E-9 5.225474E-1 8.048106E-1 1.299007E+0 2.727273E-9 5.769208E-1 8.060184E-1 2.188979E+0 2.828283E-9 8.195143E-1 8.084913E-1 2.882695E+0 2.929293E-9 1.368995E+0 8.101898E-1 3.244140E+0 3.030303E-9 2.135796E+0 8.080494E-1 3.339403E+0 3.131313E-9 2.761107E+0 8.041689E-1 3.367958E+0 3.232323E-9 3.069423E+0 8.148878E-1 3.385813E+0 3.333333E-9 3.198653E+0 8.737303E-1 3.395544E+0 3.434343E-9 3.236823E+0 1.040018E+0 3.401565E+0 3.535354E-9 3.253769E+0 1.364577E+0 3.407586E+0 3.636364E-9 3.265264E+0 1.849432E+0 3.412053E+0 3.737374E-9 3.273076E+0 2.378097E+0 3.413758E+0 3.838384E-9 3.277748E+0 2.787862E+0 3.415463E+0 3.939394E-9 3.281128E+0 3.014417E+0 3.417168E+0 4.040404E-9 3.283971E+0 3.092312E+0 3.418873E+0 4.141414E-9 3.286814E+0 3.130412E+0 3.420215E+0 4.242424E-9 3.289271E+0 3.152152E+0 3.421036E+0 4.343434E-9 3.290796E+0 3.158010E+0 3.421856E+0 4.444444E-9 3.291796E+0 3.162978E+0 3.422676E+0 4.545455E-9 3.292796E+0 3.167418E+0 3.423497E+0 4.646465E-9 3.293796E+0 3.170942E+0 3.424100E+0 4.747475E-9 3.294676E+0 3.173131E+0 3.424449E+0 4.848485E-9 3.295297E+0 3.175028E+0 3.424797E+0 4.949495E-9 3.295785E+0 3.176925E+0 3.425146E+0 5.050505E-9 3.296273E+0 3.178822E+0 3.425495E+0 5.151515E-9 3.296761E+0 3.180270E+0 3.425811E+0 5.252525E-9 3.297180E+0 3.181132E+0 3.426096E+0 5.353535E-9 3.297468E+0 3.181804E+0 3.426381E+0 5.454545E-9 3.297693E+0 3.182359E+0 3.426666E+0 5.555556E-9 3.297919E+0 3.182853E+0 3.426951E+0 5.656566E-9 3.298144E+0 3.183348E+0 3.427128E+0 5.757576E-9 3.298347E+0 3.183843E+0 3.427220E+0 5.858586E-9 3.298511E+0 3.184296E+0 3.427311E+0 5.959596E-9 3.298657E+0 3.184613E+0 3.427402E+0 6.060606E-9 3.298804E+0 3.184855E+0 3.427494E+0 6.161616E-9 3.298951E+0 3.185098E+0 3.427601E+0 6.262626E-9 3.299073E+0 3.185340E+0 3.427719E+0 6.363636E-9 3.299155E+0 3.185562E+0 3.427837E+0 6.464646E-9 3.299223E+0 3.185721E+0 3.427955E+0 6.565657E-9 3.299290E+0 3.185850E+0 3.428073E+0 6.666667E-9 3.299358E+0 3.185979E+0 3.428124E+0 6.767677E-9 3.299420E+0 3.186108E+0 3.428141E+0 6.868687E-9 3.299475E+0 3.186226E+0 3.428158E+0 6.969697E-9 3.299527E+0 3.186311E+0 3.428174E+0 7.070707E-9 3.299580E+0 3.186384E+0 3.428191E+0 7.171717E-9 3.299632E+0 3.186456E+0 3.428235E+0 7.272727E-9 3.299673E+0 3.186529E+0 3.428291E+0 7.373737E-9 3.299698E+0 3.186596E+0 3.428347E+0 7.474747E-9 3.299719E+0 3.186644E+0 3.428403E+0 7.575758E-9 3.299739E+0 3.186686E+0 3.428458E+0 7.676768E-9 3.299760E+0 3.186729E+0 3.428468E+0 7.777778E-9 3.299780E+0 3.186771E+0 3.428463E+0 7.878788E-9 3.299800E+0 3.186810E+0 3.428458E+0 7.979798E-9 3.299820E+0 3.186837E+0 3.428452E+0 8.080808E-9 3.299839E+0 3.186862E+0 3.428447E+0 8.181818E-9 3.299859E+0 3.186887E+0 3.428471E+0 8.282828E-9 3.299873E+0 3.186912E+0 3.428500E+0 8.383838E-9 3.299880E+0 3.186935E+0 3.428530E+0 8.484848E-9 3.299886E+0 3.186952E+0 3.428560E+0 8.585859E-9 3.299892E+0 3.186968E+0 3.428590E+0 8.686869E-9 3.299898E+0 3.186984E+0 3.428586E+0 8.787879E-9 3.299905E+0 3.187000E+0 3.428576E+0 8.888889E-9 3.299913E+0 3.187015E+0 3.428566E+0 8.989899E-9 3.299922E+0 3.187024E+0 3.428556E+0 9.090909E-9 3.299930E+0 3.187032E+0 3.428546E+0 9.191919E-9 3.299938E+0 3.187041E+0 3.428562E+0 9.292929E-9 3.299943E+0 3.187049E+0 3.428580E+0 9.393939E-9 3.299945E+0 3.187057E+0 3.428598E+0 9.494949E-9 3.299946E+0 3.187064E+0 3.428616E+0 9.595960E-9 3.299948E+0 3.187070E+0 3.428634E+0 9.696970E-9 3.299949E+0 3.187077E+0 3.428622E+0 9.797980E-9 3.299953E+0 3.187083E+0 3.428610E+0 9.898990E-9 3.299960E+0 3.187088E+0 3.428597E+0 1.000000E-8 3.299967E+0 3.187089E+0 3.428584E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 2.108419E-7 0.0 1.814998E-6 1.919192E-9 3.082542E-6 0.0 -5.320138E-6 2.020202E-9 3.002510E-6 2.894968E-7 -1.067386E-4 2.121212E-9 -1.038817E-4 2.293938E-6 9.335445E-4 2.222222E-9 -2.552463E-4 7.188694E-6 2.932828E-3 2.323232E-9 1.094811E-3 1.310245E-6 -1.152225E-2 2.424242E-9 4.118228E-3 -8.893624E-5 -2.669612E-2 2.525253E-9 2.490424E-4 -3.097332E-4 1.908833E-2 2.626263E-9 -1.511860E-2 -3.635347E-4 1.846645E-1 2.727273E-9 -2.719950E-2 5.756778E-4 5.119424E-1 2.828283E-9 -1.338202E-2 2.778191E-3 9.564164E-1 2.929293E-9 6.797830E-2 4.857435E-3 1.398902E+0 3.030303E-9 2.341733E-1 4.112721E-3 1.787541E+0 3.131313E-9 5.159852E-1 -4.200732E-3 2.071247E+0 3.232323E-9 8.380858E-1 -1.804775E-2 2.294934E+0 3.333333E-9 1.139233E+0 -3.115510E-2 2.447066E+0 3.434343E-9 1.393346E+0 -3.190733E-2 2.551526E+0 3.535354E-9 1.612786E+0 -1.130185E-2 2.639678E+0 3.636364E-9 1.807975E+0 4.189845E-2 2.690027E+0 3.737374E-9 1.972780E+0 1.486440E-1 2.723785E+0 3.838384E-9 2.091431E+0 3.022270E-1 2.748198E+0 3.939394E-9 2.179262E+0 4.956897E-1 2.766330E+0 4.040404E-9 2.251181E+0 6.869873E-1 2.784463E+0 4.141414E-9 2.313971E+0 8.666327E-1 2.802596E+0 4.242424E-9 2.353024E+0 1.025085E+0 2.819528E+0 4.343434E-9 2.377440E+0 1.170715E+0 2.831115E+0 4.444444E-9 2.401857E+0 1.304755E+0 2.837815E+0 4.545455E-9 2.426273E+0 1.419142E+0 2.844515E+0 4.646465E-9 2.448069E+0 1.517270E+0 2.851215E+0 4.747475E-9 2.463520E+0 1.602332E+0 2.857595E+0 4.848485E-9 2.474440E+0 1.685556E+0 2.862638E+0 4.949495E-9 2.483072E+0 1.768780E+0 2.866621E+0 5.050505E-9 2.490234E+0 1.835817E+0 2.870605E+0 5.151515E-9 2.497351E+0 1.880816E+0 2.874588E+0 5.252525E-9 2.504468E+0 1.920192E+0 2.878290E+0 5.353535E-9 2.511585E+0 1.959568E+0 2.880868E+0 5.454545E-9 2.516864E+0 1.998944E+0 2.882682E+0 5.555556E-9 2.520518E+0 2.028616E+0 2.884496E+0 5.656566E-9 2.524122E+0 2.046846E+0 2.886310E+0 5.757576E-9 2.527727E+0 2.062324E+0 2.888061E+0 5.858586E-9 2.531331E+0 2.077802E+0 2.889575E+0 5.959596E-9 2.534061E+0 2.093281E+0 2.890951E+0 6.060606E-9 2.536155E+0 2.105418E+0 2.892326E+0 6.161616E-9 2.538231E+0 2.114125E+0 2.893702E+0 6.262626E-9 2.540306E+0 2.122061E+0 2.894950E+0 6.363636E-9 2.542381E+0 2.129998E+0 2.895731E+0 6.464646E-9 2.543880E+0 2.137934E+0 2.896284E+0 6.565657E-9 2.545035E+0 2.144018E+0 2.896837E+0 6.666667E-9 2.546181E+0 2.148436E+0 2.897390E+0 6.767677E-9 2.547326E+0 2.152510E+0 2.897942E+0 6.868687E-9 2.548472E+0 2.156584E+0 2.898491E+0 6.969697E-9 2.549318E+0 2.160659E+0 2.899038E+0 7.070707E-9 2.550021E+0 2.163924E+0 2.899586E+0 7.171717E-9 2.550720E+0 2.166552E+0 2.900134E+0 7.272727E-9 2.551419E+0 2.169061E+0 2.900610E+0 7.373737E-9 2.552118E+0 2.171570E+0 2.900844E+0 7.474747E-9 2.552593E+0 2.174079E+0 2.900997E+0 7.575758E-9 2.552983E+0 2.175970E+0 2.901151E+0 7.676768E-9 2.553371E+0 2.177433E+0 2.901304E+0 7.777778E-9 2.553758E+0 2.178825E+0 2.901474E+0 7.878788E-9 2.554146E+0 2.180218E+0 2.901701E+0 7.979798E-9 2.554427E+0 2.181611E+0 2.901942E+0 8.080808E-9 2.554677E+0 2.182713E+0 2.902182E+0 8.181818E-9 2.554925E+0 2.183638E+0 2.902423E+0 8.282828E-9 2.555174E+0 2.184539E+0 2.902620E+0 8.383838E-9 2.555423E+0 2.185440E+0 2.902673E+0 8.484848E-9 2.555579E+0 2.186341E+0 2.902698E+0 8.585859E-9 2.555714E+0 2.186994E+0 2.902724E+0 8.686869E-9 2.555848E+0 2.187515E+0 2.902749E+0 8.787879E-9 2.555982E+0 2.188021E+0 2.902794E+0 8.888889E-9 2.556117E+0 2.188527E+0 2.902902E+0 8.989899E-9 2.556214E+0 2.189033E+0 2.903018E+0 9.090909E-9 2.556305E+0 2.189429E+0 2.903134E+0 9.191919E-9 2.556396E+0 2.189772E+0 2.903250E+0 9.292929E-9 2.556487E+0 2.190112E+0 2.903337E+0 9.393939E-9 2.556579E+0 2.190452E+0 2.903332E+0 9.494949E-9 2.556629E+0 2.190791E+0 2.903320E+0 9.595960E-9 2.556676E+0 2.191027E+0 2.903308E+0 9.696970E-9 2.556723E+0 2.191221E+0 2.903297E+0 9.797980E-9 2.556770E+0 2.191413E+0 2.903313E+0 9.898990E-9 2.556817E+0 2.191606E+0 2.903415E+0 1.000000E-8 2.556865E+0 2.191798E+0 2.903519E+0 | |[End data_o | |====================================================================== [End]