|*************************************************************************** | Fairchild Semiconductor Corporation | Digital Logic Group | IBIS Model of 74LCX112MTC | 16-Lead TSSOP Package |*************************************************************************** | [IBIS ver] 2.1 [File name] lcx112mtc_300.ibs [File Rev] 3.1 [Date] December 27 '98 [Source] SPICE-to-IBIS translation | (Bench correlated model, Bulk Resistance Added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and perfor ... [Copyright] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved | |************************************************************************ | Component LCX112 |************************************************************************ | [Component] LCX112 [Manufacturer] Fairchild Semiconductor Corp [Package] | TSSOP16 (MTC) |variable typ min max R_pkg 0.1 0.1 0.8 L_pkg 1.45n 1.37n 1.54n C_pkg .1p .1p .1p | [Pin] signal_name model_name R_pin L_pin C_pin 1 CP* cntrl NA 1.54n 0.10p 2 K1 data_i NA 1.49n 0.10p 3 J1 data_i NA 1.44n 0.10p 4 SD1* cntrl NA 1.37n 0.10p 5 Q1 data_o NA 1.37n 0.10p 6 Q1* data_o NA 1.44n 0.10p 7 Q2* data_o NA 1.49n 0.10p 8 GND GND NA 1.54n 0.10p 9 Q2 data_o NA 1.54n 0.10p 10 SD2* cntrl NA 1.49n 0.10p 11 J2 data_i NA 1.44n 0.10p 12 K2 data_i NA 1.37n 0.10p 13 CP2 cntrl NA 1.37n 0.10p 14 CD2* cntrl NA 1.44n 0.10p 15 CD1* cntrl NA 1.49n 0.10p 16 VCC POWER NA 1.54n 0.10p | | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 6.8000pF NA NA | | [Temperature Range] 27.0000 100.0000 0.000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -8.0870E-01 -8.0120E-01 -8.1950E-01 -3.2000 -7.7460E-01 -7.6820E-01 -7.8480E-01 -3.1000 -7.4050E-01 -7.3540E-01 -7.5010E-01 -3.0000 -7.0650E-01 -7.0250E-01 -7.1540E-01 -2.9000 -6.7250E-01 -6.6980E-01 -6.8080E-01 -2.8000 -6.3860E-01 -6.3710E-01 -6.4620E-01 -2.7000 -6.0480E-01 -6.0450E-01 -6.1170E-01 -2.6000 -5.7100E-01 -5.7190E-01 -5.7730E-01 -2.5000 -5.3730E-01 -5.3950E-01 -5.4290E-01 -2.4000 -5.0370E-01 -5.0710E-01 -5.0860E-01 -2.3000 -4.7020E-01 -4.7490E-01 -4.7440E-01 -2.2000 -4.3680E-01 -4.4270E-01 -4.4030E-01 -2.1000 -4.0350E-01 -4.1070E-01 -4.0630E-01 -2.0000 -3.7030E-01 -3.7890E-01 -3.7240E-01 -1.9000 -3.3740E-01 -3.4710E-01 -3.3870E-01 -1.8000 -3.0450E-01 -3.1560E-01 -3.0510E-01 -1.7000 -2.7190E-01 -2.8420E-01 -2.7170E-01 -1.6000 -2.3950E-01 -2.5310E-01 -2.3860E-01 -1.5000 -2.0740E-01 -2.2220E-01 -2.0570E-01 -1.4000 -1.7570E-01 -1.9160E-01 -1.7310E-01 -1.3000 -1.4430E-01 -1.6140E-01 -1.4100E-01 -1.2000 -1.1360E-01 -1.3170E-01 -1.0950E-01 -1.1000 -8.3560E-02 -1.0260E-01 -7.8820E-02 -1.0000 -5.4810E-02 -7.4370E-02 -4.9580E-02 -0.9000 -2.8520E-02 -4.7600E-02 -2.3540E-02 -0.8000 -8.9740E-03 -2.3710E-02 -7.4080E-03 -0.7000 -2.5270E-03 -6.8870E-03 -3.1560E-03 -0.6000 -7.4440E-04 -1.3560E-03 -1.0580E-03 -0.5000 -1.0960E-04 -2.6670E-04 -1.6770E-04 -0.4000 -8.9020E-06 -3.4320E-05 -1.3170E-05 -0.3000 -4.8480E-07 -3.1860E-06 -6.6070E-07 -0.2000 -1.8220E-08 -2.1180E-07 -2.2340E-08 -0.1000 -4.7460E-10 -9.5380E-09 -5.2430E-10 0.0000 1.254e-25 7.741e-24 1.357e-25 0.1000 1.1010E-11 6.7940E-10 1.1010E-11 0.2000 1.6560E-11 6.5090E-09 1.2990E-11 0.3000 1.9290E-10 4.3610E-08 1.9930E-11 0.4000 6.6740E-09 1.1290E-07 4.2400E-10 0.5000 5.3030E-08 1.9520E-07 1.5270E-08 0.6000 1.2990E-07 2.8320E-07 7.7130E-08 0.7000 2.1660E-07 3.7430E-07 1.6000E-07 0.8000 3.0760E-07 4.6710E-07 2.4950E-07 0.9000 4.0070E-07 5.6120E-07 3.4210E-07 1.0000 4.9530E-07 6.5620E-07 4.3640E-07 1.1000 5.9070E-07 7.5190E-07 5.3170E-07 1.2000 6.8680E-07 8.4800E-07 6.2780E-07 1.3000 7.8340E-07 9.4450E-07 7.2450E-07 1.4000 8.8040E-07 1.0410E-06 8.2150E-07 1.5000 9.7770E-07 1.1390E-06 9.1890E-07 1.6000 1.0750E-06 1.2360E-06 1.0170E-06 1.7000 1.1730E-06 1.3330E-06 1.1140E-06 1.8000 1.2710E-06 1.4310E-06 1.2120E-06 1.9000 1.3690E-06 1.5290E-06 1.3110E-06 2.0000 1.4670E-06 1.6270E-06 1.4090E-06 2.1000 1.5660E-06 1.7250E-06 1.5070E-06 2.2000 1.6640E-06 1.8230E-06 1.6060E-06 2.3000 1.7620E-06 1.9220E-06 1.7040E-06 2.4000 1.8610E-06 2.0200E-06 1.8030E-06 2.5000 1.9600E-06 2.1190E-06 1.9020E-06 2.6000 2.0580E-06 2.2170E-06 2.0010E-06 2.7000 2.1570E-06 2.3160E-06 2.0990E-06 2.8000 2.2560E-06 2.4150E-06 2.1980E-06 2.9000 2.3550E-06 2.5130E-06 2.2970E-06 3.0000 2.4540E-06 2.6120E-06 2.3960E-06 3.1000 2.5530E-06 2.7110E-06 2.4950E-06 3.2000 2.6520E-06 2.8100E-06 2.5940E-06 3.3000 2.7510E-06 2.9090E-06 2.6940E-06 | | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | End [Model] cntrl | |************************************************************************ | Model data_i |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 6.8000pF NA NA | | [Temperature Range] 27.0000 100.0000 0.000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -8.0870E-01 -8.0120E-01 -8.1950E-01 -3.2000 -7.7460E-01 -7.6820E-01 -7.8480E-01 -3.1000 -7.4050E-01 -7.3540E-01 -7.5010E-01 -3.0000 -7.0650E-01 -7.0250E-01 -7.1540E-01 -2.9000 -6.7250E-01 -6.6980E-01 -6.8080E-01 -2.8000 -6.3860E-01 -6.3710E-01 -6.4620E-01 -2.7000 -6.0480E-01 -6.0450E-01 -6.1170E-01 -2.6000 -5.7100E-01 -5.7190E-01 -5.7730E-01 -2.5000 -5.3730E-01 -5.3950E-01 -5.4290E-01 -2.4000 -5.0370E-01 -5.0710E-01 -5.0860E-01 -2.3000 -4.7020E-01 -4.7490E-01 -4.7440E-01 -2.2000 -4.3680E-01 -4.4270E-01 -4.4030E-01 -2.1000 -4.0350E-01 -4.1070E-01 -4.0630E-01 -2.0000 -3.7030E-01 -3.7890E-01 -3.7240E-01 -1.9000 -3.3740E-01 -3.4710E-01 -3.3870E-01 -1.8000 -3.0450E-01 -3.1560E-01 -3.0510E-01 -1.7000 -2.7190E-01 -2.8420E-01 -2.7170E-01 -1.6000 -2.3950E-01 -2.5310E-01 -2.3860E-01 -1.5000 -2.0740E-01 -2.2220E-01 -2.0570E-01 -1.4000 -1.7570E-01 -1.9160E-01 -1.7310E-01 -1.3000 -1.4430E-01 -1.6140E-01 -1.4100E-01 -1.2000 -1.1360E-01 -1.3170E-01 -1.0950E-01 -1.1000 -8.3560E-02 -1.0260E-01 -7.8820E-02 -1.0000 -5.4810E-02 -7.4370E-02 -4.9580E-02 -0.9000 -2.8520E-02 -4.7600E-02 -2.3540E-02 -0.8000 -8.9740E-03 -2.3710E-02 -7.4080E-03 -0.7000 -2.5270E-03 -6.8870E-03 -3.1560E-03 -0.6000 -7.4440E-04 -1.3560E-03 -1.0580E-03 -0.5000 -1.0960E-04 -2.6670E-04 -1.6770E-04 -0.4000 -8.9020E-06 -3.4320E-05 -1.3170E-05 -0.3000 -4.8480E-07 -3.1860E-06 -6.6070E-07 -0.2000 -1.8220E-08 -2.1180E-07 -2.2340E-08 -0.1000 -4.7460E-10 -9.5380E-09 -5.2430E-10 0.0000 1.254e-25 7.741e-24 1.357e-25 0.1000 1.1010E-11 6.7940E-10 1.1010E-11 0.2000 1.6560E-11 6.5090E-09 1.2990E-11 0.3000 1.9290E-10 4.3610E-08 1.9930E-11 0.4000 6.6740E-09 1.1290E-07 4.2400E-10 0.5000 5.3030E-08 1.9520E-07 1.5270E-08 0.6000 1.2990E-07 2.8320E-07 7.7130E-08 0.7000 2.1660E-07 3.7430E-07 1.6000E-07 0.8000 3.0760E-07 4.6710E-07 2.4950E-07 0.9000 4.0070E-07 5.6120E-07 3.4210E-07 1.0000 4.9530E-07 6.5620E-07 4.3640E-07 1.1000 5.9070E-07 7.5190E-07 5.3170E-07 1.2000 6.8680E-07 8.4800E-07 6.2780E-07 1.3000 7.8340E-07 9.4450E-07 7.2450E-07 1.4000 8.8040E-07 1.0410E-06 8.2150E-07 1.5000 9.7770E-07 1.1390E-06 9.1890E-07 1.6000 1.0750E-06 1.2360E-06 1.0170E-06 1.7000 1.1730E-06 1.3330E-06 1.1140E-06 1.8000 1.2710E-06 1.4310E-06 1.2120E-06 1.9000 1.3690E-06 1.5290E-06 1.3110E-06 2.0000 1.4670E-06 1.6270E-06 1.4090E-06 2.1000 1.5660E-06 1.7250E-06 1.5070E-06 2.2000 1.6640E-06 1.8230E-06 1.6060E-06 2.3000 1.7620E-06 1.9220E-06 1.7040E-06 2.4000 1.8610E-06 2.0200E-06 1.8030E-06 2.5000 1.9600E-06 2.1190E-06 1.9020E-06 2.6000 2.0580E-06 2.2170E-06 2.0010E-06 2.7000 2.1570E-06 2.3160E-06 2.0990E-06 2.8000 2.2560E-06 2.4150E-06 2.1980E-06 2.9000 2.3550E-06 2.5130E-06 2.2970E-06 3.0000 2.4540E-06 2.6120E-06 2.3960E-06 3.1000 2.5530E-06 2.7110E-06 2.4950E-06 3.2000 2.6520E-06 2.8100E-06 2.5940E-06 3.3000 2.7510E-06 2.9090E-06 2.6940E-06 | | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000E-00 0.0000E-00 0.0000E-00 0.0000 0.0000E-00 0.0000E-00 0.0000E-00 | | End [Model] data_i | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type Output Polarity Non-Inverting Vmeas =1.5000E+00 Cref =5.0000E-11 Rref =5.0000E+02 Vref = 0.000 C_comp 7.8000pF NA NA | | [Temperature Range] 27.0000 100.0000 0.000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -3.9640E+00 -4.0980E+00 -3.8880E+00 -3.1000 -3.6300E+00 -3.7620E+00 -3.5570E+00 -2.9000 -3.2970E+00 -3.4260E+00 -3.2280E+00 -2.7000 -2.9640E+00 -3.0910E+00 -2.8980E+00 -2.5000 -2.6320E+00 -2.7570E+00 -2.5700E+00 -2.3000 -2.3010E+00 -2.4240E+00 -2.2420E+00 -2.1000 -1.9710E+00 -2.0920E+00 -1.9150E+00 -1.9000 -1.6430E+00 -1.7620E+00 -1.5900E+00 -1.7000 -1.3170E+00 -1.4350E+00 -1.2680E+00 -1.5000 -9.9510E-01 -1.1110E+00 -9.4950E-01 -1.0000 -2.4770E-01 -3.4210E-01 -2.2720E-01 -0.9000 -1.5490E-01 -2.1240E-01 -1.6310E-01 -0.8000 -1.1450E-01 -1.1720E-01 -1.3180E-01 -0.7000 -9.5570E-02 -7.4670E-02 -1.1340E-01 -0.6000 -8.1320E-02 -5.8600E-02 -9.6810E-02 -0.5000 -6.7920E-02 -4.8070E-02 -8.1000E-02 -0.4000 -5.4760E-02 -3.8360E-02 -6.5510E-02 -0.3000 -4.1420E-02 -2.8760E-02 -4.9740E-02 -0.2000 -2.7830E-02 -1.9150E-02 -3.3560E-02 -0.1000 -1.4010E-02 -9.5440E-03 -1.6980E-02 0.0000 -4.2910E-11 -1.8410E-10 -4.6800E-11 0.1000 1.3620E-02 9.1470E-03 1.6650E-02 0.2000 2.6290E-02 1.7620E-02 3.2280E-02 0.3000 3.8050E-02 2.5450E-02 4.6890E-02 0.4000 4.8910E-02 3.2640E-02 6.0520E-02 0.5000 5.8900E-02 3.9220E-02 7.3160E-02 0.6000 6.8040E-02 4.5210E-02 8.4850E-02 0.7000 7.6350E-02 5.0620E-02 9.5610E-02 0.8000 8.3860E-02 5.5470E-02 1.0540E-01 0.9000 9.0580E-02 5.9780E-02 1.1440E-01 1.0000 9.6510E-02 6.3550E-02 1.2240E-01 1.1000 1.0170E-01 6.6810E-02 1.2950E-01 1.2000 1.0610E-01 6.9570E-02 1.3570E-01 1.3000 1.0970E-01 7.1840E-02 1.4100E-01 1.4000 1.1260E-01 7.3650E-02 1.4530E-01 1.5000 1.1480E-01 7.5060E-02 1.4870E-01 1.6000 1.1650E-01 7.6140E-02 1.5140E-01 1.7000 1.1770E-01 7.6960E-02 1.5340E-01 1.8000 1.1870E-01 7.7600E-02 1.5490E-01 1.9000 1.1950E-01 7.8100E-02 1.5600E-01 2.0000 1.2010E-01 7.8500E-02 1.5690E-01 2.1000 1.2060E-01 7.8840E-02 1.5770E-01 2.2000 1.2100E-01 7.9130E-02 1.5830E-01 2.3000 1.2140E-01 7.9370E-02 1.5880E-01 2.4000 1.2170E-01 7.9590E-02 1.5930E-01 2.5000 1.2200E-01 7.9790E-02 1.5970E-01 2.6000 1.2230E-01 7.9970E-02 1.6000E-01 2.7000 1.2250E-01 8.0130E-02 1.6030E-01 2.8000 1.2270E-01 8.0280E-02 1.6060E-01 2.9000 1.2290E-01 8.0420E-02 1.6090E-01 3.0000 1.2310E-01 8.0550E-02 1.6120E-01 3.1000 1.2330E-01 8.0680E-02 1.6140E-01 3.2000 1.2350E-01 8.0800E-02 1.6160E-01 3.3000 1.2370E-01 8.0920E-02 1.6190E-01 3.4000 1.2380E-01 8.1040E-02 1.6210E-01 3.5000 1.2400E-01 8.1170E-02 1.6230E-01 3.6000 1.2420E-01 8.1330E-02 1.6250E-01 3.7000 1.2430E-01 8.1510E-02 1.6270E-01 3.8000 1.2450E-01 8.1810E-02 1.6290E-01 3.9000 1.2470E-01 8.2410E-02 1.6310E-01 4.0000 1.2490E-01 8.3300E-02 1.6330E-01 4.1000 1.2520E-01 8.4400E-02 1.6350E-01 4.2000 1.2570E-01 8.5650E-02 1.6370E-01 4.3000 1.2680E-01 8.7010E-02 1.6410E-01 4.5000 1.3040E-01 8.9940E-02 1.6520E-01 4.7000 1.3500E-01 9.2970E-02 1.6940E-01 4.9000 1.4030E-01 9.6000E-02 1.7570E-01 5.1000 1.4600E-01 9.8950E-02 1.8340E-01 5.3000 1.5210E-01 1.0180E-01 1.9220E-01 5.5000 1.5840E-01 1.0430E-01 2.0180E-01 5.7000 1.6500E-01 1.0650E-01 2.1220E-01 5.9000 1.7180E-01 1.0700E-01 2.2340E-01 6.1000 1.7850E-01 1.0070E-01 2.3530E-01 6.6000 1.7650E-01 1.0930E-01 2.6460E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 2.4210E-01 1.7680E-01 3.0060E-01 -3.1000 2.8290E-01 1.8120E-01 3.5900E-01 -2.9000 2.7700E-01 1.9900E-01 3.5020E-01 -2.7000 2.6120E-01 1.9000E-01 3.3030E-01 -2.5000 2.4200E-01 1.7690E-01 3.0650E-01 -2.3000 2.2190E-01 1.6170E-01 2.8200E-01 -2.1000 2.0180E-01 1.4610E-01 2.5730E-01 -1.9000 1.8170E-01 1.3060E-01 2.3250E-01 -1.7000 1.6170E-01 1.1540E-01 2.0760E-01 -1.5000 1.4180E-01 1.0040E-01 1.8270E-01 -1.0000 9.2870E-02 6.4400E-02 1.2090E-01 -0.9000 8.3300E-02 5.7490E-02 1.0870E-01 -0.8000 7.3830E-02 5.0680E-02 9.6550E-02 -0.7000 6.4390E-02 4.3990E-02 8.4430E-02 -0.6000 5.4940E-02 3.7390E-02 7.2240E-02 -0.5000 4.5470E-02 3.0840E-02 6.0040E-02 -0.4000 3.6080E-02 2.4350E-02 4.7870E-02 -0.3000 2.6810E-02 1.7970E-02 3.5760E-02 -0.2000 1.7690E-02 1.1760E-02 2.3730E-02 -0.1000 8.7400E-03 5.7610E-03 1.1800E-02 0.0000 2.7510E-06 2.6110E-06 2.9930E-06 0.1000 -8.4340E-03 -5.4890E-03 -1.1510E-02 0.2000 -1.6510E-02 -1.0710E-02 -2.2610E-02 0.3000 -2.4220E-02 -1.5660E-02 -3.3290E-02 0.4000 -3.1560E-02 -2.0350E-02 -4.3550E-02 0.5000 -3.8530E-02 -2.4760E-02 -5.3390E-02 0.6000 -4.5130E-02 -2.8900E-02 -6.2800E-02 0.7000 -5.1360E-02 -3.2760E-02 -7.1770E-02 0.8000 -5.7210E-02 -3.6350E-02 -8.0310E-02 0.9000 -6.2680E-02 -3.9670E-02 -8.8410E-02 1.0000 -6.7770E-02 -4.2710E-02 -9.6060E-02 1.1000 -7.2480E-02 -4.5470E-02 -1.0330E-01 1.2000 -7.6810E-02 -4.7960E-02 -1.1000E-01 1.3000 -8.0750E-02 -5.0170E-02 -1.1630E-01 1.4000 -8.4310E-02 -5.2110E-02 -1.2220E-01 1.5000 -8.7480E-02 -5.3770E-02 -1.2760E-01 1.6000 -9.0270E-02 -5.5160E-02 -1.3250E-01 1.7000 -9.2680E-02 -5.6290E-02 -1.3700E-01 1.8000 -9.4710E-02 -5.7170E-02 -1.4100E-01 1.9000 -9.6400E-02 -5.7840E-02 -1.4450E-01 2.0000 -9.7770E-02 -5.8330E-02 -1.4760E-01 2.1000 -9.8880E-02 -5.8710E-02 -1.5030E-01 2.2000 -9.9780E-02 -5.9020E-02 -1.5260E-01 2.3000 -1.0060E-01 -5.9280E-02 -1.5460E-01 2.4000 -1.0120E-01 -5.9520E-02 -1.5630E-01 2.5000 -1.0190E-01 -5.9740E-02 -1.5780E-01 2.6000 -1.0250E-01 -5.9950E-02 -1.5910E-01 2.7000 -1.0300E-01 -6.0160E-02 -1.6030E-01 2.8000 -1.0350E-01 -6.0360E-02 -1.6150E-01 2.9000 -1.0410E-01 -6.0550E-02 -1.6260E-01 3.0000 -1.0450E-01 -6.0740E-02 -1.6360E-01 3.1000 -1.0500E-01 -6.0920E-02 -1.6460E-01 3.2000 -1.0550E-01 -6.1100E-02 -1.6550E-01 3.3000 -1.0590E-01 -6.1290E-02 -1.6640E-01 3.4000 -1.0630E-01 -6.1530E-02 -1.6730E-01 3.5000 -1.0680E-01 -6.2180E-02 -1.6810E-01 3.6000 -1.0720E-01 -6.4560E-02 -1.6890E-01 3.7000 -1.0760E-01 -7.7310E-02 -1.6970E-01 3.8000 -1.0820E-01 -1.3850E-01 -1.7040E-01 3.9000 -1.0980E-01 -2.5350E-01 -1.7110E-01 4.0000 -1.1370E-01 -3.9170E-01 -1.7180E-01 4.1000 -1.2850E-01 -5.4000E-01 -1.7280E-01 4.2000 -2.0270E-01 -6.9360E-01 -1.7520E-01 4.3000 -3.2930E-01 -8.5060E-01 -1.7990E-01 4.5000 -6.2580E-01 -1.1700E+00 -2.3990E-01 4.7000 -9.4050E-01 -1.4950E+00 -4.9930E-01 4.9000 -1.2620E+00 -1.8240E+00 -8.0450E-01 5.1000 -1.5880E+00 -2.1540E+00 -1.1200E+00 5.3000 -1.9160E+00 -2.4870E+00 -1.4420E+00 5.5000 -2.2460E+00 -2.8200E+00 -1.7670E+00 5.7000 -2.5780E+00 -3.1550E+00 -2.0930E+00 5.9000 -2.9100E+00 -3.4900E+00 -2.4210E+00 6.1000 -3.2430E+00 -3.8260E+00 -2.7500E+00 6.6000 -4.0790E+00 -4.6690E+00 -3.5750E+00 | [Ramp] | variable typ min max dV/dt_r 1.6524/1.1595n 1.3068/1.3769n 1.9122/0.8128n dV/dt_f 1.7575/0.8461n 1.4654/1.1274n 1.9718/0.7120n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 0.000 0.000 0.000 1.000e-10 3.6545E-03 6.7150E-04 5.2920E-03 2.0000E-10 6.4110E-03 7.2330E-03 3.2950E-04 3.0000E-10 -4.7241E-03 4.8210E-03 -2.4113E-02 4.0000E-10 -1.5630E-02 1.1120E-03 -4.3080E-02 5.0000E-10 -3.0800E-02 -4.1330E-03 9.0430E-02 6.0000E-10 -4.6020E-02 -1.0050E-02 4.6760E-01 7.0000E-10 -1.0874E-02 -1.4790E-02 8.3190E-01 8.0000E-10 1.0622E-01 -2.3460E-02 1.1625E+00 9.0000E-10 3.5820E-01 -3.6050E-02 1.3745E+00 1.0000E-09 5.6940E-01 -4.8010E-02 1.5725E+00 1.1000E-09 7.2475E-01 -4.8855E-02 1.7865E+00 1.2000E-09 8.4120E-01 -1.3054E-02 2.0135E+00 1.3000E-09 9.7320E-01 5.6465E-02 2.2275E+00 1.4000E-09 1.1453E+00 1.7820E-01 2.4790E+00 1.5000E-09 1.3030E+00 2.6960E-01 2.6190E+00 1.6000E-09 1.4305E+00 3.3415E-01 2.7135E+00 1.7000E-09 1.5995E+00 4.1125E-01 2.8200E+00 1.8000E-09 1.7600E+00 4.9530E-01 2.8755E+00 1.9000E-09 1.9200E+00 5.8050E-01 2.9305E+00 2.0000E-09 2.0610E+00 6.7570E-01 2.9665E+00 2.1000E-09 2.1837E+00 8.0730E-01 3.0050E+00 2.2000E-09 2.2860E+00 9.4190E-01 3.0335E+00 2.3000E-09 2.3470E+00 1.0250E+00 3.0480E+00 2.4000E-09 2.3850E+00 1.1085E+00 3.0615E+00 2.5000E-09 2.4340E+00 1.2160E+00 3.0755E+00 2.6000E-09 2.4785E+00 1.3190E+00 3.0885E+00 2.7000E-09 2.5180E+00 1.4437E+00 3.1023E+00 2.8000E-09 2.5545E+00 1.5555E+00 3.1130E+00 2.9000E-09 2.5710E+00 1.6220E+00 3.1200E+00 3.0000E-09 2.5865E+00 1.6755E+00 3.1245E+00 3.1000E-09 2.6060E+00 1.7380E+00 3.1315E+00 3.2000E-09 2.6220E+00 1.7980E+00 3.1380E+00 3.3000E-09 2.6370E+00 1.8425E+00 3.1430E+00 3.4000E-09 2.6500E+00 1.8850E+00 3.1475E+00 3.5000E-09 2.6620E+00 1.9215E+00 3.1520E+00 3.6000E-09 2.6725E+00 1.9515E+00 3.1560E+00 3.7000E-09 2.6840E+00 1.9877E+00 3.1603E+00 3.8000E-09 2.6950E+00 2.0165E+00 3.1640E+00 3.9000E-09 2.7000E+00 2.0340E+00 3.1660E+00 4.0000E-09 2.7055E+00 2.0485E+00 3.1685E+00 4.1000E-09 2.7125E+00 2.0665E+00 3.1710E+00 4.2000E-09 2.7185E+00 2.0840E+00 3.1735E+00 4.3000E-09 2.7240E+00 2.0985E+00 3.1755E+00 4.4000E-09 2.7290E+00 2.1125E+00 3.1775E+00 4.5000E-09 2.7340E+00 2.1255E+00 3.1790E+00 4.6000E-09 2.7380E+00 2.1370E+00 3.1805E+00 4.7000E-09 2.7420E+00 2.1485E+00 3.1825E+00 4.8000E-09 2.7470E+00 2.1600E+00 3.1840E+00 4.9000E-09 2.7510E+00 2.1720E+00 3.1855E+00 5.0000E-09 2.7540E+00 2.1780E+00 3.1870E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 3.1550E-01 4.7540E-01 2.5600E-01 1.000e-10 3.1970E-01 4.7625E-01 2.6190E-01 2.0000E-10 3.2270E-01 4.8420E-01 2.5775E-01 3.0000E-10 3.1500E-01 4.7993E-01 2.5387E-01 4.0000E-10 3.1760E-01 4.7720E-01 2.8180E-01 5.0000E-10 3.4717E-01 4.8010E-01 8.3023E-01 6.0000E-10 4.4790E-01 4.9390E-01 2.0550E+00 7.0000E-10 7.9825E-01 5.0975E-01 2.7320E+00 8.0000E-10 1.7150E+00 5.4265E-01 3.1460E+00 9.0000E-10 2.4620E+00 6.5405E-01 3.3075E+00 1.0000E-09 2.8530E+00 9.1255E-01 3.3585E+00 1.1000E-09 3.0530E+00 1.2520E+00 3.3990E+00 1.2000E-09 3.1200E+00 1.8130E+00 3.4315E+00 1.3000E-09 3.1650E+00 2.3180E+00 3.4635E+00 1.4000E-09 3.1957E+00 2.6953E+00 3.4907E+00 1.5000E-09 3.2170E+00 2.8610E+00 3.5100E+00 1.6000E-09 3.2295E+00 2.9175E+00 3.5195E+00 1.7000E-09 3.2420E+00 2.9925E+00 3.5245E+00 1.8000E-09 3.2505E+00 3.0355E+00 3.5290E+00 1.9000E-09 3.2595E+00 3.0480E+00 3.5340E+00 2.0000E-09 3.2650E+00 3.0555E+00 3.5390E+00 2.1000E-09 3.2700E+00 3.0637E+00 3.5430E+00 2.2000E-09 3.2735E+00 3.0650E+00 3.5455E+00 2.3000E-09 3.2750E+00 3.0650E+00 3.5470E+00 2.4000E-09 3.2775E+00 3.0655E+00 3.5485E+00 2.5000E-09 3.2795E+00 3.0640E+00 3.5505E+00 2.6000E-09 3.2805E+00 3.0630E+00 3.5525E+00 2.7000E-09 3.2827E+00 3.0620E+00 3.5537E+00 2.8000E-09 3.2845E+00 3.0610E+00 3.5550E+00 2.9000E-09 3.2850E+00 3.0610E+00 3.5560E+00 3.0000E-09 3.2860E+00 3.0600E+00 3.5565E+00 3.1000E-09 3.2870E+00 3.0600E+00 3.5580E+00 3.2000E-09 3.2880E+00 3.0590E+00 3.5585E+00 3.3000E-09 3.2885E+00 3.0590E+00 3.5590E+00 3.4000E-09 3.2890E+00 3.0590E+00 3.5595E+00 3.5000E-09 3.2900E+00 3.0585E+00 3.5605E+00 3.6000E-09 3.2905E+00 3.0580E+00 3.5610E+00 3.7000E-09 3.2910E+00 3.0580E+00 3.5613E+00 3.8000E-09 3.2920E+00 3.0580E+00 3.5620E+00 3.9000E-09 3.2920E+00 3.0580E+00 3.5620E+00 4.0000E-09 3.2925E+00 3.0580E+00 3.5630E+00 4.1000E-09 3.2930E+00 3.0580E+00 3.5630E+00 4.2000E-09 3.2930E+00 3.0580E+00 3.5630E+00 4.3000E-09 3.2935E+00 3.0575E+00 3.5640E+00 4.4000E-09 3.2940E+00 3.0570E+00 3.5640E+00 4.5000E-09 3.2940E+00 3.0570E+00 3.5640E+00 4.6000E-09 3.2940E+00 3.0570E+00 3.5645E+00 4.7000E-09 3.2950E+00 3.0570E+00 3.5650E+00 4.8000E-09 3.2950E+00 3.0570E+00 3.5650E+00 4.9000E-09 3.2950E+00 3.0570E+00 3.5650E+00 5.0000E-09 3.2950E+00 3.0570E+00 3.5650E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0560E+00 3.5690E+00 1.000e-10 3.2970E+00 3.0575E+00 3.5650E+00 2.0000E-10 3.2920E+00 3.0485E+00 3.5625E+00 3.0000E-10 3.2943E+00 3.0487E+00 3.5753E+00 4.0000E-10 3.3030E+00 3.0500E+00 3.6000E+00 5.0000E-10 3.3133E+00 3.0513E+00 3.5313E+00 6.0000E-10 3.3150E+00 3.0540E+00 3.4450E+00 7.0000E-10 3.2825E+00 3.0600E+00 3.3745E+00 8.0000E-10 3.2255E+00 3.0685E+00 3.2580E+00 9.0000E-10 3.1725E+00 3.0740E+00 3.0345E+00 1.0000E-09 3.1185E+00 3.0635E+00 2.7355E+00 1.1000E-09 3.0525E+00 3.0415E+00 2.4160E+00 1.2000E-09 2.9535E+00 3.0155E+00 2.0315E+00 1.3000E-09 2.8540E+00 2.9905E+00 1.6470E+00 1.4000E-09 2.6280E+00 2.9607E+00 1.3177E+00 1.5000E-09 2.4260E+00 2.9340E+00 1.0840E+00 1.6000E-09 2.2590E+00 2.9125E+00 9.3505E-01 1.7000E-09 1.9950E+00 2.8810E+00 8.0325E-01 1.8000E-09 1.7305E+00 2.8345E+00 6.7140E-01 1.9000E-09 1.5110E+00 2.7855E+00 5.9575E-01 2.0000E-09 1.3070E+00 2.7255E+00 5.3885E-01 2.1000E-09 1.0897E+00 2.6370E+00 4.8357E-01 2.2000E-09 9.2880E-01 2.5345E+00 4.5220E-01 2.3000E-09 8.3190E-01 2.4610E+00 4.3340E-01 2.4000E-09 7.7625E-01 2.3875E+00 4.2110E-01 2.5000E-09 7.0205E-01 2.2685E+00 4.0470E-01 2.6000E-09 6.3745E-01 2.1300E+00 3.8975E-01 2.7000E-09 5.9277E-01 1.9530E+00 3.7663E-01 2.8000E-09 5.5210E-01 1.7665E+00 3.6415E-01 2.9000E-09 5.3700E-01 1.6540E+00 3.5820E-01 3.0000E-09 5.2200E-01 1.5535E+00 3.5230E-01 3.1000E-09 5.0335E-01 1.4275E+00 3.4495E-01 3.2000E-09 4.8865E-01 1.3055E+00 3.3915E-01 3.3000E-09 4.7405E-01 1.2065E+00 3.3335E-01 3.4000E-09 4.6260E-01 1.1125E+00 3.2840E-01 3.5000E-09 4.5210E-01 1.0340E+00 3.2370E-01 3.6000E-09 4.4230E-01 9.7180E-01 3.1930E-01 3.7000E-09 4.3220E-01 9.0083E-01 3.1480E-01 3.8000E-09 4.2260E-01 8.4850E-01 3.1040E-01 3.9000E-09 4.1790E-01 8.1820E-01 3.0810E-01 4.0000E-09 4.1325E-01 7.9490E-01 3.0580E-01 4.1000E-09 4.0735E-01 7.6850E-01 3.0290E-01 4.2000E-09 4.0235E-01 7.4320E-01 3.0045E-01 4.3000E-09 3.9725E-01 7.2440E-01 2.9800E-01 4.4000E-09 3.9285E-01 7.0680E-01 2.9585E-01 4.5000E-09 3.8870E-01 6.9150E-01 2.9365E-01 4.6000E-09 3.8475E-01 6.7860E-01 2.9165E-01 4.7000E-09 3.8125E-01 6.6600E-01 2.8995E-01 4.8000E-09 3.7707E-01 6.5270E-01 2.8783E-01 4.9000E-09 3.7325E-01 6.3990E-01 2.8580E-01 5.0000E-09 3.7090E-01 6.3290E-01 2.8460E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.8140E+00 2.3410E+00 3.2070E+00 1.000e-10 2.8115E+00 2.3405E+00 3.2035E+00 2.0000E-10 2.8080E+00 2.3335E+00 3.2035E+00 3.0000E-10 2.8150E+00 2.3380E+00 3.2163E+00 4.0000E-10 2.8230E+00 2.3430E+00 3.2300E+00 5.0000E-10 2.8243E+00 2.3473E+00 3.1040E+00 6.0000E-10 2.8050E+00 2.3520E+00 2.9100E+00 7.0000E-10 2.7325E+00 2.3550E+00 2.6640E+00 8.0000E-10 2.5930E+00 2.3565E+00 2.1605E+00 9.0000E-10 2.4180E+00 2.3465E+00 1.4705E+00 1.0000E-09 2.1665E+00 2.3000E+00 8.0510E-01 1.1000E-09 1.7825E+00 2.2295E+00 3.5850E-01 1.2000E-09 1.3725E+00 2.1410E+00 1.3758E-01 1.3000E-09 9.5255E-01 2.0275E+00 5.0385E-02 1.4000E-09 5.4640E-01 1.8580E+00 2.8643E-02 1.5000E-09 3.3190E-01 1.6730E+00 2.2200E-02 1.6000E-09 1.7585E-01 1.5130E+00 1.7505E-02 1.7000E-09 7.1170E-02 1.2965E+00 1.3895E-02 1.8000E-09 4.4465E-02 1.0557E+00 1.1325E-02 1.9000E-09 3.1735E-02 8.1050E-01 8.9690E-03 2.0000E-09 1.9760E-02 6.0665E-01 7.3005E-03 2.1000E-09 1.6830E-02 4.0350E-01 5.3970E-03 2.2000E-09 1.6045E-02 2.4680E-01 4.4390E-03 2.3000E-09 1.4360E-02 1.9470E-01 3.9820E-03 2.4000E-09 1.2255E-02 1.4260E-01 3.5845E-03 2.5000E-09 9.5905E-03 9.6280E-02 3.2265E-03 2.6000E-09 8.6710E-03 7.3070E-02 2.8735E-03 2.7000E-09 8.0303E-03 4.8067E-02 2.6423E-03 2.8000E-09 6.5960E-03 3.3015E-02 2.4730E-03 2.9000E-09 5.4850E-03 2.4580E-02 2.3680E-03 3.0000E-09 4.4530E-03 2.0475E-02 2.2625E-03 3.1000E-09 3.9920E-03 1.7895E-02 2.1205E-03 3.2000E-09 3.7665E-03 1.5475E-02 2.0215E-03 3.3000E-09 3.4320E-03 1.4085E-02 1.9405E-03 3.4000E-09 2.9145E-03 1.2865E-02 1.8580E-03 3.5000E-09 2.4280E-03 1.1845E-02 1.7740E-03 3.6000E-09 2.3040E-03 1.1015E-02 1.6900E-03 3.7000E-09 2.2557E-03 1.0008E-02 1.6030E-03 3.8000E-09 2.0610E-03 9.0560E-03 1.5210E-03 3.9000E-09 1.8980E-03 8.4890E-03 1.4750E-03 4.0000E-09 1.7480E-03 8.0325E-03 1.4315E-03 4.1000E-09 1.6895E-03 7.4985E-03 1.3735E-03 4.2000E-09 1.6680E-03 6.9370E-03 1.3190E-03 4.3000E-09 1.6130E-03 6.2105E-03 1.2655E-03 4.4000E-09 1.5020E-03 5.4570E-03 1.2145E-03 4.5000E-09 1.3965E-03 4.8050E-03 1.1715E-03 4.6000E-09 1.3555E-03 4.2535E-03 1.1285E-03 4.7000E-09 1.3310E-03 3.7300E-03 1.0850E-03 4.8000E-09 1.2740E-03 3.2900E-03 1.0300E-03 4.9000E-09 1.1915E-03 2.8995E-03 9.8325E-04 5.0000E-09 1.1420E-03 2.7580E-03 9.5910E-04 | | End [Model] data_o | | End [Component] LCX112 | [End]