|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX08MTC | Low Voltage Quad 2-Input AND Gate with 5V | Tolerant Inputs | TSSOP-14 (MTC) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx08mtc_300.ibs | [File Rev] 4.1 | [Date] 08-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] 74LCX08MTC Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086408E+0 -2.136927E+0 -2.039513E+0 -3.200000E+0 -1.998467E+0 -2.048830E+0 -1.951462E+0 -3.100000E+0 -1.910569E+0 -1.960784E+0 -1.863446E+0 -3.000000E+0 -1.822720E+0 -1.872793E+0 -1.775471E+0 -2.900000E+0 -1.734924E+0 -1.784862E+0 -1.687540E+0 -2.800000E+0 -1.647185E+0 -1.696996E+0 -1.599657E+0 -2.700000E+0 -1.559511E+0 -1.609204E+0 -1.511828E+0 -2.600000E+0 -1.471908E+0 -1.521492E+0 -1.424060E+0 -2.500000E+0 -1.384385E+0 -1.433870E+0 -1.336360E+0 -2.400000E+0 -1.296953E+0 -1.346349E+0 -1.248738E+0 -2.300000E+0 -1.209623E+0 -1.258942E+0 -1.161203E+0 -2.200000E+0 -1.122411E+0 -1.171666E+0 -1.073771E+0 -2.100000E+0 -1.035335E+0 -1.084539E+0 -9.864576E-1 -2.000000E+0 -9.484187E-1 -9.975861E-1 -8.992850E-1 -1.900000E+0 -8.616914E-1 -9.108372E-1 -8.122812E-1 -1.800000E+0 -7.751918E-1 -8.243316E-1 -7.254839E-1 -1.700000E+0 -6.889715E-1 -7.381204E-1 -6.389444E-1 -1.600000E+0 -6.031021E-1 -6.522728E-1 -5.527358E-1 -1.500000E+0 -5.176854E-1 -5.668850E-1 -4.669671E-1 -1.400000E+0 -4.328747E-1 -4.820961E-1 -3.818106E-1 -1.300000E+0 -3.489191E-1 -3.981215E-1 -2.975618E-1 -1.200000E+0 -2.662386E-1 -3.153014E-1 -2.147897E-1 -1.100000E+0 -1.856680E-1 -2.342494E-1 -1.348063E-1 -1.000000E+0 -1.091527E-1 -1.561934E-1 -6.172016E-2 -9.000000E-1 -4.268706E-2 -8.408319E-2 -1.462847E-2 -8.000000E-1 -6.533010E-3 -2.674329E-2 -8.025082E-3 -7.000000E-1 -1.862017E-3 -2.826593E-3 -4.756953E-3 -6.000000E-1 -7.374494E-4 -3.003672E-4 -1.465144E-3 -5.000000E-1 -1.043261E-4 -6.384944E-5 -1.638793E-4 -4.000000E-1 -6.740608E-6 -7.717792E-6 -6.205381E-6 -3.000000E-1 -2.627533E-7 -5.403593E-7 -1.049559E-7 -2.000000E-1 -7.320945E-9 -2.796454E-8 -1.169710E-9 -1.000000E-1 -1.580264E-10 -1.120763E-9 -1.357847E-11 4.440892E-16 -5.168129E-12 -2.760475E-11 -3.644918E-12 1.000000E-1 -2.023534E-12 8.743436E-12 -3.091319E-12 2.000000E-1 -1.297656E-12 1.170289E-11 -2.591982E-12 3.000000E-1 -6.545875E-13 1.304662E-11 -2.096490E-12 4.000000E-1 -2.270406E-14 1.420020E-11 -1.605271E-12 5.000000E-1 6.162293E-13 1.524736E-11 -1.103562E-12 6.000000E-1 1.252332E-12 1.632872E-11 -6.088463E-13 7.000000E-1 1.867173E-12 1.739819E-11 -1.110223E-13 8.000000E-1 2.489120E-12 1.847078E-11 3.820277E-13 9.000000E-1 3.142375E-12 1.951816E-11 8.787415E-13 1.000000E+0 3.760659E-12 2.060563E-11 1.370681E-12 1.100000E+0 4.391820E-12 2.156098E-11 1.877609E-12 1.200000E+0 5.028422E-12 2.259570E-11 2.368106E-12 1.300000E+0 5.677903E-12 2.361866E-11 2.873923E-12 1.400000E+0 6.288525E-12 2.479039E-11 3.365308E-12 1.500000E+0 6.918688E-12 2.591727E-11 3.861356E-12 1.600000E+0 7.557954E-12 2.697376E-11 4.354073E-12 1.700000E+0 8.169909E-12 2.806533E-11 4.856115E-12 1.800000E+0 8.835821E-12 2.912115E-11 5.365264E-12 1.900000E+0 9.462431E-12 2.984746E-11 5.839551E-12 2.000000E+0 1.005085E-11 3.118439E-11 6.350698E-12 2.100000E+0 1.070255E-11 3.200151E-11 6.819878E-12 2.200000E+0 1.134604E-11 3.330669E-11 7.328360E-12 2.300000E+0 1.198464E-11 3.417622E-11 7.821299E-12 2.400000E+0 1.261347E-11 3.534861E-11 8.315126E-12 2.500000E+0 1.322098E-11 3.617684E-11 8.807177E-12 2.600000E+0 1.389333E-11 3.726619E-11 9.311663E-12 2.700000E+0 1.448886E-11 3.808331E-11 9.807266E-12 2.800000E+0 1.516431E-11 3.937384E-11 1.031486E-11 2.900000E+0 1.568790E-11 4.040723E-11 1.080735E-11 3.000000E+0 1.641487E-11 4.153566E-11 1.127987E-11 3.100000E+0 1.703437E-11 4.243006E-11 1.183365E-11 3.200000E+0 1.766454E-11 4.363532E-11 1.230527E-11 3.300000E+0 1.831113E-11 4.446088E-11 1.277778E-11 | [POWER Clamp] 0.0 1.831468E-11 4.140155E-11 1.427303E-11 -1.000000E-1 1.895373E-11 4.270761E-11 1.478195E-11 -2.000000E-1 1.948086E-11 4.308731E-11 1.528955E-11 -3.000000E-1 2.021272E-11 4.481748E-11 1.577227E-11 -4.000000E-1 2.085043E-11 4.559242E-11 1.625233E-11 -5.000000E-1 2.148015E-11 4.704681E-11 1.677414E-11 -6.000000E-1 2.213607E-11 4.739009E-11 1.727685E-11 -7.000000E-1 2.273071E-11 4.942535E-11 1.772893E-11 -8.000000E-1 2.338929E-11 4.940270E-11 1.827694E-11 -9.000000E-1 2.405454E-11 5.081890E-11 1.879030E-11 -1.000000E+0 2.470557E-11 5.216894E-11 1.927880E-11 -1.100000E+0 2.534595E-11 5.340617E-11 1.978417E-11 -1.200000E+0 2.597211E-11 5.457945E-11 2.025757E-11 -1.300000E+0 2.659384E-11 5.592060E-11 2.077716E-11 -1.400000E+0 2.723954E-11 5.670753E-11 2.130651E-11 -1.500000E+0 2.789058E-11 5.798828E-11 2.179856E-11 -1.600000E+0 2.861800E-11 5.955059E-11 2.228528E-11 -1.700000E+0 2.908251E-11 6.126921E-11 2.279066E-11 -1.800000E+0 2.998934E-11 6.171952E-11 2.327116E-11 -1.900000E+0 3.065281E-11 6.308287E-11 2.373302E-11 -2.000000E+0 3.128076E-11 6.477041E-11 2.427658E-11 -2.100000E+0 3.204548E-11 6.615686E-11 2.478195E-11 -2.200000E+0 3.275424E-11 6.853185E-11 2.527667E-11 -2.300000E+0 3.335909E-11 6.962608E-11 2.577494E-11 -2.400000E+0 3.405010E-11 7.166268E-11 2.628919E-11 -2.500000E+0 3.489120E-11 7.414425E-11 2.674572E-11 -2.600000E+0 3.563550E-11 7.552625E-11 2.724398E-11 -2.700000E+0 3.639844E-11 7.745271E-11 2.771561E-11 -2.800000E+0 3.699530E-11 7.966516E-11 2.827338E-11 -2.900000E+0 3.794476E-11 8.163337E-11 2.870593E-11 -3.000000E+0 3.867751E-11 8.475709E-11 2.922018E-11 -3.100000E+0 3.959233E-11 8.659384E-11 2.973977E-11 -3.200000E+0 4.037659E-11 9.017676E-11 3.026468E-11 -3.300000E+0 4.122569E-11 9.288925E-11 3.078160E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0.0 Vmeas=1.5 Rref=500 Cref=50p C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [Pullup] -3.300000E+0 2.475395E-1 1.860878E-1 3.204810E-1 -3.200000E+0 2.468361E-1 1.857045E-1 3.208669E-1 -3.100000E+0 2.456849E-1 1.847967E-1 3.209170E-1 -3.000000E+0 2.440042E-1 1.833689E-1 3.203959E-1 -2.900000E+0 2.417119E-1 1.814084E-1 3.191153E-1 -2.800000E+0 2.387355E-1 1.788988E-1 3.169310E-1 -2.700000E+0 2.350257E-1 1.758313E-1 3.137332E-1 -2.600000E+0 2.305638E-1 1.722095E-1 3.094445E-1 -2.500000E+0 2.253575E-1 1.680497E-1 3.040258E-1 -2.400000E+0 2.194312E-1 1.633771E-1 2.974740E-1 -2.300000E+0 2.128175E-1 1.582216E-1 2.898081E-1 -2.200000E+0 2.055522E-1 1.526158E-1 2.810541E-1 -2.100000E+0 1.976699E-1 1.465928E-1 2.712267E-1 -2.000000E+0 1.891991E-1 1.401852E-1 2.602912E-1 -1.900000E+0 1.801499E-1 1.334212E-1 2.481335E-1 -1.800000E+0 1.705220E-1 1.263196E-1 2.349748E-1 -1.700000E+0 1.604477E-1 1.188968E-1 2.214994E-1 -1.600000E+0 1.502320E-1 1.112329E-1 2.079693E-1 -1.500000E+0 1.400377E-1 1.034993E-1 1.944104E-1 -1.400000E+0 1.298934E-1 9.581292E-2 1.808193E-1 -1.300000E+0 1.198005E-1 8.820324E-2 1.671927E-1 -1.200000E+0 1.097584E-1 8.067306E-2 1.535300E-1 -1.100000E+0 9.976848E-2 7.322121E-2 1.398375E-1 -1.000000E+0 8.983593E-2 6.584698E-2 1.261425E-1 -9.000000E-1 7.997636E-2 5.855189E-2 1.125723E-1 -8.000000E-1 7.024328E-2 5.134278E-2 9.963827E-2 -7.000000E-1 6.081537E-2 4.424216E-2 8.720972E-2 -6.000000E-1 5.182678E-2 3.732023E-2 7.478430E-2 -5.000000E-1 4.297755E-2 3.071061E-2 6.233716E-2 -4.000000E-1 3.419789E-2 2.432090E-2 4.987103E-2 -3.000000E-1 2.549449E-2 1.804623E-2 3.739204E-2 -2.000000E-1 1.688063E-2 1.188803E-2 2.490999E-2 -1.000000E-1 8.374427E-3 5.864424E-3 1.243927E-2 0.0 1.684208E-11 4.390510E-11 4.224976E-11 10.000000E-2 -8.111901E-3 -5.621520E-3 -1.215764E-2 2.000000E-1 -1.584801E-2 -1.093439E-2 -2.379872E-2 3.000000E-1 -2.320507E-2 -1.593571E-2 -3.492078E-2 4.000000E-1 -3.017986E-2 -2.062265E-2 -4.552146E-2 5.000000E-1 -3.676927E-2 -2.499254E-2 -5.559858E-2 6.000000E-1 -4.297034E-2 -2.904300E-2 -6.515012E-2 7.000000E-1 -4.878033E-2 -3.277204E-2 -7.417437E-2 8.000000E-1 -5.419689E-2 -3.617832E-2 -8.266994E-2 9.000000E-1 -5.921819E-2 -3.926151E-2 -9.063599E-2 1.000000E+0 -6.384325E-2 -4.202286E-2 -9.807236E-2 1.100000E+0 -6.807234E-2 -4.446603E-2 -1.049800E-1 1.200000E+0 -7.190764E-2 -4.659830E-2 -1.113613E-1 1.300000E+0 -7.535414E-2 -4.843219E-2 -1.172209E-1 1.400000E+0 -7.842097E-2 -4.998712E-2 -1.225667E-1 1.500000E+0 -8.112298E-2 -5.129055E-2 -1.274112E-1 1.600000E+0 -8.348238E-2 -5.237738E-2 -1.317729E-1 1.700000E+0 -8.552971E-2 -5.328691E-2 -1.356783E-1 1.800000E+0 -8.730317E-2 -5.405814E-2 -1.391622E-1 1.900000E+0 -8.884567E-2 -5.472533E-2 -1.422671E-1 2.000000E+0 -9.020029E-2 -5.531576E-2 -1.450399E-1 2.100000E+0 -9.140598E-2 -5.584958E-2 -1.475281E-1 2.200000E+0 -9.249491E-2 -5.634108E-2 -1.497755E-1 2.300000E+0 -9.349202E-2 -5.680015E-2 -1.518202E-1 2.400000E+0 -9.441593E-2 -5.723367E-2 -1.536938E-1 2.500000E+0 -9.528030E-2 -5.764647E-2 -1.554221E-1 2.600000E+0 -9.609519E-2 -5.804200E-2 -1.570256E-1 2.700000E+0 -9.686810E-2 -5.842280E-2 -1.585212E-1 2.800000E+0 -9.760473E-2 -5.879078E-2 -1.599225E-1 2.900000E+0 -9.830953E-2 -5.914744E-2 -1.612410E-1 3.000000E+0 -9.898604E-2 -5.949395E-2 -1.624859E-1 3.100000E+0 -9.963717E-2 -5.983127E-2 -1.636654E-1 3.200000E+0 -1.002653E-1 -6.016022E-2 -1.647863E-1 3.300000E+0 -1.008725E-1 -6.048185E-2 -1.658544E-1 3.400000E+0 -1.014605E-1 -6.080210E-2 -1.668749E-1 3.500000E+0 -1.020308E-1 -6.116983E-2 -1.678521E-1 3.600000E+0 -1.025850E-1 -6.190679E-2 -1.687899E-1 3.700000E+0 -1.031284E-1 -6.665800E-2 -1.696918E-1 3.800000E+0 -1.037263E-1 -1.178923E-1 -1.705608E-1 3.900000E+0 -1.048319E-1 -2.794260E-1 -1.713996E-1 4.000000E+0 -1.071253E-1 -5.001842E-1 -1.722143E-1 4.100000E+0 -1.164909E-1 -7.438163E-1 -1.731023E-1 4.200000E+0 -2.058781E-1 -9.984216E-1 -1.749326E-1 4.300000E+0 -4.043964E-1 -1.259299E+0 -1.790130E-1 4.400000E+0 -6.417202E-1 -1.524185E+0 -1.843811E-1 4.500000E+0 -8.937961E-1 -1.791856E+0 -2.002811E-1 4.600000E+0 -1.153258E+0 -2.061553E+0 -3.350337E-1 4.700000E+0 -1.417080E+0 -2.332791E+0 -5.615453E-1 4.800000E+0 -1.683780E+0 -2.605239E+0 -8.121645E-1 4.900000E+0 -1.952495E+0 -2.878662E+0 -1.072179E+0 5.000000E+0 -2.222703E+0 -3.152886E+0 -1.337071E+0 5.100000E+0 -2.494059E+0 -3.427779E+0 -1.604923E+0 5.200000E+0 -2.766324E+0 -3.703240E+0 -1.874754E+0 5.300000E+0 -3.039326E+0 -3.979189E+0 -2.145995E+0 5.400000E+0 -3.312937E+0 -4.255560E+0 -2.418295E+0 5.500000E+0 -3.587061E+0 -4.532302E+0 -2.691413E+0 5.600000E+0 -3.861619E+0 -4.809370E+0 -2.965184E+0 5.700000E+0 -4.136554E+0 -5.086729E+0 -3.239486E+0 5.800000E+0 -4.411814E+0 -5.364348E+0 -3.514230E+0 5.900000E+0 -4.687362E+0 -5.642201E+0 -3.789345E+0 6.000000E+0 -4.963163E+0 -5.920265E+0 -4.064779E+0 6.100000E+0 -5.239189E+0 -6.198522E+0 -4.340486E+0 6.200000E+0 -5.515418E+0 -6.476954E+0 -4.616433E+0 6.300000E+0 -5.791830E+0 -6.755547E+0 -4.892590E+0 6.400000E+0 -6.068407E+0 -7.034287E+0 -5.168933E+0 6.500000E+0 -6.345134E+0 -7.313165E+0 -5.445443E+0 6.600000E+0 -6.621999E+0 -7.592168E+0 -5.722102E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 4.440892E-16 2.592715E-12 -4.567575E-11 -2.159991E-11 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908758E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952013E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.028781E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.119498E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.216645E-2 1.782348E-1 4.000000E+0 1.154809E-1 7.317549E-2 1.784868E-1 4.100000E+0 1.166044E-1 7.421143E-2 1.787472E-1 4.200000E+0 1.179671E-1 7.526937E-2 1.790186E-1 4.300000E+0 1.194221E-1 7.634717E-2 1.793123E-1 4.400000E+0 1.209260E-1 7.744400E-2 1.799495E-1 4.500000E+0 1.224647E-1 7.855934E-2 1.817607E-1 4.600000E+0 1.240331E-1 7.969064E-2 1.840021E-1 4.700000E+0 1.256301E-1 8.083176E-2 1.863626E-1 4.800000E+0 1.272567E-1 8.197828E-2 1.887813E-1 4.900000E+0 1.289150E-1 8.312910E-2 1.912446E-1 5.000000E+0 1.306057E-1 8.428377E-2 1.937515E-1 5.100000E+0 1.323261E-1 8.544166E-2 1.963063E-1 5.200000E+0 1.340757E-1 8.660203E-2 1.989161E-1 5.300000E+0 1.358577E-1 8.776406E-2 2.015900E-1 5.400000E+0 1.376763E-1 8.892672E-2 2.043363E-1 5.500000E+0 1.395360E-1 9.008857E-2 2.071582E-1 5.600000E+0 1.414419E-1 9.124744E-2 2.100620E-1 5.700000E+0 1.433995E-1 9.240004E-2 2.130596E-1 5.800000E+0 1.454148E-1 9.354127E-2 2.161637E-1 5.900000E+0 1.474939E-1 9.466315E-2 2.193879E-1 6.000000E+0 1.496431E-1 9.575296E-2 2.227470E-1 6.100000E+0 1.518685E-1 9.678979E-2 2.262561E-1 6.200000E+0 1.541759E-1 9.773712E-2 2.299312E-1 6.300000E+0 1.565701E-1 9.852364E-2 2.337889E-1 6.400000E+0 1.590542E-1 9.897410E-2 2.378459E-1 6.500000E+0 1.616291E-1 9.835921E-2 2.421190E-1 6.600000E+0 1.642911E-1 9.249228E-2 2.466248E-1 | [Ramp] dV/dt_r 1.557E+0/6.869E-10 1.250E+0/1.113E-9 1.849E+0/4.827E-10 dV/dt_f 1.666E+0/7.814E-10 1.327E+0/1.359E-9 1.934E+0/4.668E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-10 3.300000E+0 3.076488E+0 3.558063E+0 2.020202E-10 3.300000E+0 3.076488E+0 3.558063E+0 3.030303E-10 3.300000E+0 3.076488E+0 3.558063E+0 4.040404E-10 3.300000E+0 3.076488E+0 3.558063E+0 5.050505E-10 3.300000E+0 3.076488E+0 3.558063E+0 6.060606E-10 3.300000E+0 3.076488E+0 3.558063E+0 7.070707E-10 3.300000E+0 3.076488E+0 3.558063E+0 8.080808E-10 3.300000E+0 3.076488E+0 3.558063E+0 9.090909E-10 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.111111E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.212121E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.313131E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.414141E-9 3.300000E+0 3.076488E+0 3.558063E+0 1.515152E-9 3.300000E+0 3.076489E+0 3.558063E+0 1.616162E-9 3.299999E+0 3.076489E+0 3.558062E+0 1.717172E-9 3.299999E+0 3.076489E+0 3.558084E+0 1.818182E-9 3.299994E+0 3.076489E+0 3.558217E+0 1.919192E-9 3.300002E+0 3.076481E+0 3.558186E+0 2.020202E-9 3.300199E+0 3.076469E+0 3.557021E+0 2.121212E-9 3.300385E+0 3.076495E+0 3.552676E+0 2.222222E-9 3.299451E+0 3.076648E+0 3.547993E+0 2.323232E-9 3.297496E+0 3.076923E+0 3.543088E+0 2.424242E-9 3.293933E+0 3.076948E+0 3.502337E+0 2.525253E-9 3.290408E+0 3.076422E+0 3.420026E+0 2.626263E-9 3.291388E+0 3.075239E+0 3.316034E+0 2.727273E-9 3.292739E+0 3.073621E+0 3.171133E+0 2.828283E-9 3.268338E+0 3.071781E+0 2.914958E+0 2.929293E-9 3.217556E+0 3.069627E+0 2.545819E+0 3.030303E-9 3.154854E+0 3.067147E+0 2.133548E+0 3.131313E-9 3.062231E+0 3.067835E+0 1.636079E+0 3.232323E-9 2.916495E+0 3.072158E+0 1.205524E+0 3.333333E-9 2.737542E+0 3.078641E+0 9.055724E-1 3.434343E-9 2.542989E+0 3.076211E+0 7.304198E-1 3.535354E-9 2.302094E+0 3.058314E+0 5.918752E-1 3.636364E-9 2.031375E+0 3.040416E+0 5.353224E-1 3.737374E-9 1.766068E+0 3.016054E+0 5.046018E-1 3.838384E-9 1.523519E+0 2.977682E+0 4.807551E-1 3.939394E-9 1.331105E+0 2.931856E+0 4.658922E-1 4.040404E-9 1.182545E+0 2.879689E+0 4.515948E-1 4.141414E-9 1.033985E+0 2.816783E+0 4.372974E-1 4.242424E-9 9.199232E-1 2.733818E+0 4.230000E-1 4.343434E-9 8.589233E-1 2.626156E+0 4.116765E-1 4.444444E-9 8.110750E-1 2.499594E+0 4.047041E-1 4.545455E-9 7.750228E-1 2.368110E+0 3.986573E-1 4.646465E-9 7.441124E-1 2.236626E+0 3.935122E-1 4.747475E-9 7.132020E-1 2.104542E+0 3.888445E-1 4.848485E-9 6.887859E-1 1.978304E+0 3.841767E-1 4.949495E-9 6.736150E-1 1.868037E+0 3.795089E-1 5.050505E-9 6.607442E-1 1.773862E+0 3.752593E-1 5.151515E-9 6.478733E-1 1.686509E+0 3.719763E-1 5.252525E-9 6.350025E-1 1.599156E+0 3.692202E-1 5.353535E-9 6.242155E-1 1.511803E+0 3.664641E-1 5.454545E-9 6.159840E-1 1.434958E+0 3.637079E-1 5.555556E-9 6.083554E-1 1.377767E+0 3.611926E-1 5.656566E-9 6.007268E-1 1.329333E+0 3.591895E-1 5.757576E-9 5.930982E-1 1.280899E+0 3.574340E-1 5.858586E-9 5.870033E-1 1.232464E+0 3.556785E-1 5.959596E-9 5.825389E-1 1.190192E+0 3.539230E-1 6.060606E-9 5.784360E-1 1.158467E+0 3.523273E-1 6.161616E-9 5.743330E-1 1.130920E+0 3.510470E-1 6.262626E-9 5.702300E-1 1.103373E+0 3.499003E-1 6.363636E-9 5.666039E-1 1.075825E+0 3.487535E-1 6.464646E-9 5.634194E-1 1.052677E+0 3.476068E-1 6.565657E-9 5.603257E-1 1.036472E+0 3.465648E-1 6.666667E-9 5.572320E-1 1.022673E+0 3.457161E-1 6.767677E-9 5.541383E-1 1.008873E+0 3.449378E-1 6.868687E-9 5.517193E-1 9.950737E-1 3.441595E-1 6.969697E-9 5.498461E-1 9.830377E-1 3.433812E-1 7.070707E-9 5.480754E-1 9.735830E-1 3.426791E-1 7.171717E-9 5.463047E-1 9.648951E-1 3.421088E-1 7.272727E-9 5.445339E-1 9.562071E-1 3.415791E-1 7.373737E-9 5.429318E-1 9.475192E-1 3.410493E-1 7.474747E-9 5.414488E-1 9.401330E-1 3.405196E-1 7.575758E-9 5.399859E-1 9.345234E-1 3.400418E-1 7.676768E-9 5.385230E-1 9.293536E-1 3.396491E-1 7.777778E-9 5.370601E-1 9.241838E-1 3.392777E-1 7.878788E-9 5.359660E-1 9.190140E-1 3.389063E-1 7.979798E-9 5.351003E-1 9.144481E-1 3.385349E-1 8.080808E-9 5.342677E-1 9.106545E-1 3.382037E-1 8.181818E-9 5.334350E-1 9.070137E-1 3.379348E-1 8.282828E-9 5.326024E-1 9.033729E-1 3.376782E-1 8.383838E-9 5.318278E-1 8.997321E-1 3.374215E-1 8.484848E-9 5.310846E-1 8.966254E-1 3.371649E-1 8.585859E-9 5.303451E-1 8.941607E-1 3.369356E-1 8.686869E-9 5.296056E-1 8.917915E-1 3.367466E-1 8.787879E-9 5.288661E-1 8.894222E-1 3.365633E-1 8.888889E-9 5.283459E-1 8.870529E-1 3.363800E-1 8.989899E-9 5.279296E-1 8.849649E-1 3.361967E-1 9.090909E-9 5.275224E-1 8.831960E-1 3.360356E-1 9.191919E-9 5.271152E-1 8.814586E-1 3.359057E-1 9.292929E-9 5.267080E-1 8.797213E-1 3.357787E-1 9.393939E-9 5.263157E-1 8.779840E-1 3.356516E-1 9.494949E-9 5.259296E-1 8.765168E-1 3.355246E-1 9.595960E-9 5.255438E-1 8.753399E-1 3.354114E-1 9.696970E-9 5.251580E-1 8.741773E-1 3.353169E-1 9.797980E-9 5.247722E-1 8.730147E-1 3.352232E-1 9.898990E-9 5.245435E-1 8.718521E-1 3.351295E-1 1.000000E-8 5.243709E-1 8.706895E-1 3.350358E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-10 2.557239E+0 2.043311E+0 3.045148E+0 2.020202E-10 2.557239E+0 2.043311E+0 3.045148E+0 3.030303E-10 2.557239E+0 2.043311E+0 3.045148E+0 4.040404E-10 2.557239E+0 2.043311E+0 3.045148E+0 5.050505E-10 2.557239E+0 2.043311E+0 3.045148E+0 6.060606E-10 2.557239E+0 2.043311E+0 3.045148E+0 7.070707E-10 2.557239E+0 2.043311E+0 3.045148E+0 8.080808E-10 2.557239E+0 2.043311E+0 3.045148E+0 9.090909E-10 2.557239E+0 2.043311E+0 3.045148E+0 1.010101E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.111111E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.212121E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.313131E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.414141E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.515152E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.616162E-9 2.557239E+0 2.043311E+0 3.045148E+0 1.717172E-9 2.557238E+0 2.043311E+0 3.045165E+0 1.818182E-9 2.557235E+0 2.043311E+0 3.045254E+0 1.919192E-9 2.557245E+0 2.043310E+0 3.045161E+0 2.020202E-9 2.557373E+0 2.043309E+0 3.044169E+0 2.121212E-9 2.557342E+0 2.043331E+0 3.041311E+0 2.222222E-9 2.556460E+0 2.043392E+0 3.039406E+0 2.323232E-9 2.555523E+0 2.043389E+0 3.028368E+0 2.424242E-9 2.554855E+0 2.043059E+0 2.944181E+0 2.525253E-9 2.554222E+0 2.042353E+0 2.747190E+0 2.626263E-9 2.552634E+0 2.041593E+0 2.395449E+0 2.727273E-9 2.525287E+0 2.041279E+0 1.869450E+0 2.828283E-9 2.415382E+0 2.042104E+0 1.255313E+0 2.929293E-9 2.203179E+0 2.044618E+0 7.037704E-1 3.030303E-9 1.861791E+0 2.047015E+0 3.361804E-1 3.131313E-9 1.437042E+0 2.048279E+0 1.642229E-1 3.232323E-9 1.012537E+0 2.042076E+0 7.026965E-2 3.333333E-9 6.359364E-1 2.013473E+0 3.345992E-2 3.434343E-9 3.767925E-1 1.935114E+0 2.169683E-2 3.535354E-9 2.045449E-1 1.789460E+0 9.933746E-3 3.636364E-9 1.108548E-1 1.609006E+0 3.109710E-3 3.737374E-9 6.869298E-2 1.401554E+0 4.393793E-3 3.838384E-9 4.433506E-2 1.150898E+0 4.301006E-3 3.939394E-9 2.236645E-2 9.113014E-1 3.827986E-3 4.040404E-9 1.148662E-2 6.856425E-1 3.352160E-3 4.141414E-9 1.088128E-2 4.900846E-1 2.876333E-3 4.242424E-9 9.289888E-3 3.465272E-1 2.400506E-3 4.343434E-9 7.866544E-3 2.442318E-1 1.997528E-3 4.444444E-9 6.487343E-3 1.775180E-1 1.765660E-3 4.545455E-9 5.108141E-3 1.253014E-1 1.628665E-3 4.646465E-9 4.075315E-3 7.308484E-2 1.491670E-3 4.747475E-9 3.518693E-3 3.841244E-2 1.354675E-3 4.848485E-9 3.102618E-3 2.798156E-2 1.236866E-3 4.949495E-9 2.792969E-3 2.299160E-2 1.159427E-3 5.050505E-9 2.524102E-3 1.943650E-2 1.102374E-3 5.151515E-9 2.255236E-3 1.667946E-2 1.045320E-3 5.252525E-9 1.986369E-3 1.392242E-2 9.882660E-4 5.353535E-9 1.759651E-3 1.116538E-2 9.271825E-4 5.454545E-9 1.613256E-3 8.749047E-3 8.584198E-4 5.555556E-9 1.503443E-3 7.386381E-3 7.861597E-4 5.656566E-9 1.393630E-3 6.648344E-3 7.138996E-4 5.757576E-9 1.283817E-3 5.910307E-3 6.416394E-4 5.858586E-9 1.185255E-3 5.172270E-3 5.845547E-4 5.959596E-9 1.106283E-3 4.484844E-3 5.538960E-4 6.060606E-9 1.035263E-3 3.945819E-3 5.339647E-4 6.161616E-9 9.642436E-4 3.482282E-3 5.140335E-4 6.262626E-9 8.932241E-4 3.018745E-3 4.941022E-4 6.363636E-9 8.301085E-4 2.555208E-3 4.680833E-4 6.464646E-9 7.796642E-4 2.162903E-3 4.323048E-4 6.565657E-9 7.337364E-4 1.969826E-3 3.930476E-4 6.666667E-9 6.878086E-4 1.862450E-3 3.537904E-4 6.767677E-9 6.418808E-4 1.755074E-3 3.145332E-4 6.868687E-9 5.999688E-4 1.647698E-3 2.865275E-4 6.969697E-9 5.640217E-4 1.535523E-3 2.752335E-4 7.070707E-9 5.299053E-4 1.410483E-3 2.690689E-4 7.171717E-9 4.957889E-4 1.280852E-3 2.629042E-4 7.272727E-9 4.616725E-4 1.151221E-3 2.567396E-4 7.373737E-9 4.314470E-4 1.021591E-3 2.445646E-4 7.474747E-9 4.066049E-4 9.150182E-4 2.240740E-4 7.575758E-9 3.831486E-4 8.679599E-4 2.014428E-4 7.676768E-9 3.596922E-4 8.380393E-4 1.788115E-4 7.777778E-9 3.362359E-4 8.081187E-4 1.561802E-4 7.878788E-9 3.155564E-4 7.781980E-4 1.421770E-4 7.979798E-9 2.984724E-4 7.419959E-4 1.393459E-4 8.080808E-9 2.821361E-4 6.901297E-4 1.388377E-4 8.181818E-9 2.657997E-4 6.347649E-4 1.383295E-4 8.282828E-9 2.494634E-4 5.794002E-4 1.378214E-4 8.383838E-9 2.351293E-4 5.240354E-4 1.317828E-4 8.484848E-9 2.232318E-4 4.796307E-4 1.190143E-4 8.585859E-9 2.117202E-4 4.617128E-4 1.051798E-4 8.686869E-9 2.002086E-4 4.481006E-4 9.134533E-5 8.787879E-9 1.886971E-4 4.344884E-4 7.751081E-5 8.888889E-9 1.784596E-4 4.208762E-4 7.076462E-5 8.989899E-9 1.696844E-4 4.034692E-4 7.215387E-5 9.090909E-9 1.610684E-4 3.771509E-4 7.442916E-5 9.191919E-9 1.524525E-4 3.498946E-4 7.670445E-5 9.292929E-9 1.438365E-4 3.226382E-4 7.897974E-5 9.393939E-9 1.359926E-4 2.953819E-4 7.525723E-5 9.494949E-9 1.289872E-4 2.738305E-4 6.502100E-5 9.595960E-9 1.220315E-4 2.653277E-4 5.439782E-5 9.696970E-9 1.150758E-4 2.574925E-4 4.377463E-5 9.797980E-9 1.081202E-4 2.496572E-4 3.315145E-5 9.898990E-9 1.036679E-4 2.418220E-4 3.566287E-5 1.000000E-8 1.017958E-4 2.339868E-4 5.171099E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.204594E-1 8.554495E-1 3.338851E-1 2.020202E-10 5.204593E-1 8.554493E-1 3.338850E-1 3.030303E-10 5.204594E-1 8.554494E-1 3.338851E-1 4.040404E-10 5.204594E-1 8.554494E-1 3.338851E-1 5.050505E-10 5.204594E-1 8.554494E-1 3.338851E-1 6.060606E-10 5.204594E-1 8.554495E-1 3.338851E-1 7.070707E-10 5.204594E-1 8.554494E-1 3.338851E-1 8.080808E-10 5.204593E-1 8.554492E-1 3.338851E-1 9.090909E-10 5.204593E-1 8.554491E-1 3.338851E-1 1.010101E-9 5.204593E-1 8.554492E-1 3.338851E-1 1.111111E-9 5.204594E-1 8.554492E-1 3.338851E-1 1.212121E-9 5.204594E-1 8.554493E-1 3.338851E-1 1.313131E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.414141E-9 5.204594E-1 8.554495E-1 3.338851E-1 1.515152E-9 5.204595E-1 8.554496E-1 3.338852E-1 1.616162E-9 5.204596E-1 8.554496E-1 3.338861E-1 1.717172E-9 5.204609E-1 8.554494E-1 3.338876E-1 1.818182E-9 5.204631E-1 8.554497E-1 3.338635E-1 1.919192E-9 5.204482E-1 8.554524E-1 3.338448E-1 2.020202E-9 5.203922E-1 8.554571E-1 3.349459E-1 2.121212E-9 5.203290E-1 8.554540E-1 3.365417E-1 2.222222E-9 5.210071E-1 8.554440E-1 3.287310E-1 2.323232E-9 5.236518E-1 8.554147E-1 3.874641E-1 2.424242E-9 5.239056E-1 8.553113E-1 7.871189E-1 2.525253E-9 5.188550E-1 8.552669E-1 1.636935E+0 2.626263E-9 5.716346E-1 8.555871E-1 2.594192E+0 2.727273E-9 8.690996E-1 8.561834E-1 3.164559E+0 2.828283E-9 1.519933E+0 8.573211E-1 3.393630E+0 2.929293E-9 2.292864E+0 8.595836E-1 3.463744E+0 3.030303E-9 2.875845E+0 8.592822E-1 3.493706E+0 3.131313E-9 3.113061E+0 8.572859E-1 3.509838E+0 3.232323E-9 3.217386E+0 8.716574E-1 3.520650E+0 3.333333E-9 3.243486E+0 9.504292E-1 3.527502E+0 3.434343E-9 3.256418E+0 1.177522E+0 3.532132E+0 3.535354E-9 3.266230E+0 1.590111E+0 3.535831E+0 3.636364E-9 3.272936E+0 2.091452E+0 3.539531E+0 3.737374E-9 3.277464E+0 2.533393E+0 3.542780E+0 3.838384E-9 3.280627E+0 2.866652E+0 3.544801E+0 3.939394E-9 3.283790E+0 2.982819E+0 3.546068E+0 4.040404E-9 3.286953E+0 3.036778E+0 3.547336E+0 4.141414E-9 3.289664E+0 3.067806E+0 3.548603E+0 4.242424E-9 3.291231E+0 3.067029E+0 3.549760E+0 4.343434E-9 3.292117E+0 3.068114E+0 3.550651E+0 4.444444E-9 3.293003E+0 3.069489E+0 3.551392E+0 4.545455E-9 3.293889E+0 3.070864E+0 3.552134E+0 4.646465E-9 3.294691E+0 3.072059E+0 3.552875E+0 4.747475E-9 3.295306E+0 3.072918E+0 3.553521E+0 4.848485E-9 3.295817E+0 3.073554E+0 3.553960E+0 4.949495E-9 3.296329E+0 3.074058E+0 3.554294E+0 5.050505E-9 3.296841E+0 3.074518E+0 3.554627E+0 5.151515E-9 3.297274E+0 3.074851E+0 3.554961E+0 5.252525E-9 3.297545E+0 3.075062E+0 3.555274E+0 5.353535E-9 3.297737E+0 3.075273E+0 3.555548E+0 5.454545E-9 3.297929E+0 3.075484E+0 3.555804E+0 5.555556E-9 3.298122E+0 3.075695E+0 3.556059E+0 5.656566E-9 3.298307E+0 3.075830E+0 3.556315E+0 5.757576E-9 3.298480E+0 3.075907E+0 3.556525E+0 5.858586E-9 3.298648E+0 3.075984E+0 3.556655E+0 5.959596E-9 3.298816E+0 3.076060E+0 3.556752E+0 6.060606E-9 3.298983E+0 3.076137E+0 3.556848E+0 6.161616E-9 3.299116E+0 3.076182E+0 3.556945E+0 6.262626E-9 3.299188E+0 3.076208E+0 3.557044E+0 6.363636E-9 3.299236E+0 3.076233E+0 3.557146E+0 6.464646E-9 3.299285E+0 3.076259E+0 3.557250E+0 6.565657E-9 3.299333E+0 3.076284E+0 3.557354E+0 6.666667E-9 3.299387E+0 3.076303E+0 3.557458E+0 6.767677E-9 3.299451E+0 3.076318E+0 3.557535E+0 6.868687E-9 3.299517E+0 3.076333E+0 3.557570E+0 6.969697E-9 3.299584E+0 3.076348E+0 3.557593E+0 7.070707E-9 3.299651E+0 3.076362E+0 3.557616E+0 7.171717E-9 3.299697E+0 3.076370E+0 3.557638E+0 7.272727E-9 3.299714E+0 3.076375E+0 3.557670E+0 7.373737E-9 3.299721E+0 3.076380E+0 3.557715E+0 7.474747E-9 3.299729E+0 3.076385E+0 3.557762E+0 7.575758E-9 3.299737E+0 3.076390E+0 3.557810E+0 7.676768E-9 3.299753E+0 3.076394E+0 3.557858E+0 7.777778E-9 3.299781E+0 3.076399E+0 3.557887E+0 7.878788E-9 3.299811E+0 3.076403E+0 3.557892E+0 7.979798E-9 3.299842E+0 3.076408E+0 3.557892E+0 8.080808E-9 3.299872E+0 3.076412E+0 3.557892E+0 8.181818E-9 3.299890E+0 3.076415E+0 3.557891E+0 8.282828E-9 3.299890E+0 3.076416E+0 3.557901E+0 8.383838E-9 3.299888E+0 3.076418E+0 3.557924E+0 8.484848E-9 3.299885E+0 3.076419E+0 3.557949E+0 8.585859E-9 3.299883E+0 3.076421E+0 3.557974E+0 8.686869E-9 3.299888E+0 3.076423E+0 3.557999E+0 8.787879E-9 3.299902E+0 3.076425E+0 3.558011E+0 8.888889E-9 3.299918E+0 3.076427E+0 3.558006E+0 8.989899E-9 3.299933E+0 3.076429E+0 3.557999E+0 9.090909E-9 3.299949E+0 3.076432E+0 3.557993E+0 9.191919E-9 3.299956E+0 3.076433E+0 3.557986E+0 9.292929E-9 3.299952E+0 3.076433E+0 3.557990E+0 9.393939E-9 3.299947E+0 3.076434E+0 3.558004E+0 9.494949E-9 3.299942E+0 3.076435E+0 3.558019E+0 9.595960E-9 3.299937E+0 3.076436E+0 3.558034E+0 9.696970E-9 3.299941E+0 3.076438E+0 3.558049E+0 9.797980E-9 3.299954E+0 3.076439E+0 3.558048E+0 9.898990E-9 3.299966E+0 3.076441E+0 3.558032E+0 1.000000E-8 3.299980E+0 3.076442E+0 3.558015E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 6.590810E-8 1.616162E-9 1.027590E-7 0.0 8.891197E-7 1.717172E-9 1.421602E-6 0.0 2.231279E-6 1.818182E-9 3.659445E-6 3.265648E-7 -1.944681E-5 1.919192E-9 -1.059017E-5 3.053514E-6 -3.881329E-5 2.020202E-9 -6.498610E-5 8.202077E-6 9.379894E-4 2.121212E-9 -1.372346E-4 5.594042E-6 1.871972E-3 2.222222E-9 4.344247E-4 -4.082990E-6 -1.236680E-2 2.323232E-9 2.761921E-3 -3.073145E-5 -2.634580E-2 2.424242E-9 1.622957E-3 -1.259886E-4 4.681586E-2 2.525253E-9 -1.593150E-2 -1.827662E-4 2.651863E-1 2.626263E-9 -3.603830E-2 7.099272E-5 6.638778E-1 2.727273E-9 -6.959044E-4 5.612090E-4 1.143315E+0 2.828283E-9 1.182308E-1 1.624537E-3 1.611941E+0 2.929293E-9 3.174502E-1 4.189566E-3 2.002625E+0 3.030303E-9 6.252278E-1 4.941280E-3 2.295521E+0 3.131313E-9 9.469128E-1 -1.969804E-3 2.498586E+0 3.232323E-9 1.224417E+0 -1.866684E-2 2.642747E+0 3.333333E-9 1.460433E+0 -3.644027E-2 2.731190E+0 3.434343E-9 1.675042E+0 -4.103479E-2 2.786624E+0 3.535354E-9 1.859083E+0 -1.842301E-2 2.842058E+0 3.636364E-9 1.997892E+0 4.484152E-2 2.885232E+0 3.737374E-9 2.098498E+0 1.511860E-1 2.905729E+0 3.838384E-9 2.176407E+0 3.109698E-1 2.923214E+0 3.939394E-9 2.254316E+0 4.707536E-1 2.936975E+0 4.040404E-9 2.323595E+0 6.306535E-1 2.948782E+0 4.141414E-9 2.365668E+0 7.828529E-1 2.960590E+0 4.242424E-9 2.387219E+0 9.204327E-1 2.972398E+0 4.343434E-9 2.408770E+0 1.050668E+0 2.982784E+0 4.444444E-9 2.430321E+0 1.168067E+0 2.989830E+0 4.545455E-9 2.450327E+0 1.270220E+0 2.995024E+0 4.646465E-9 2.465721E+0 1.358803E+0 3.000218E+0 4.747475E-9 2.476738E+0 1.436684E+0 3.005413E+0 4.848485E-9 2.485199E+0 1.514565E+0 3.010072E+0 4.949495E-9 2.492168E+0 1.592446E+0 3.013607E+0 5.050505E-9 2.498964E+0 1.660781E+0 3.016573E+0 5.151515E-9 2.505760E+0 1.709833E+0 3.019540E+0 5.252525E-9 2.512555E+0 1.749530E+0 3.022506E+0 5.353535E-9 2.517782E+0 1.789227E+0 3.025097E+0 5.454545E-9 2.521406E+0 1.828924E+0 3.026973E+0 5.555556E-9 2.524848E+0 1.862274E+0 3.028524E+0 5.656566E-9 2.528291E+0 1.883966E+0 3.030074E+0 5.757576E-9 2.531734E+0 1.900581E+0 3.031625E+0 5.858586E-9 2.534447E+0 1.917195E+0 3.033022E+0 5.959596E-9 2.536534E+0 1.933810E+0 3.034154E+0 6.060606E-9 2.538553E+0 1.947934E+0 3.035177E+0 6.161616E-9 2.540571E+0 1.957868E+0 3.036201E+0 6.262626E-9 2.542590E+0 1.966184E+0 3.037224E+0 6.363636E-9 2.544097E+0 1.974499E+0 3.038087E+0 6.464646E-9 2.545236E+0 1.982815E+0 3.038692E+0 6.565657E-9 2.546335E+0 1.989842E+0 3.039204E+0 6.666667E-9 2.547435E+0 1.994867E+0 3.039717E+0 6.767677E-9 2.548534E+0 1.999218E+0 3.040230E+0 6.868687E-9 2.549387E+0 2.003570E+0 3.040701E+0 6.969697E-9 2.550092E+0 2.007921E+0 3.041111E+0 7.070707E-9 2.550781E+0 2.011654E+0 3.041502E+0 7.171717E-9 2.551470E+0 2.014495E+0 3.041893E+0 7.272727E-9 2.552159E+0 2.017080E+0 3.042285E+0 7.373737E-9 2.552645E+0 2.019665E+0 3.042595E+0 7.474747E-9 2.553027E+0 2.022249E+0 3.042793E+0 7.575758E-9 2.553400E+0 2.024420E+0 3.042963E+0 7.676768E-9 2.553773E+0 2.026033E+0 3.043133E+0 7.777778E-9 2.554145E+0 2.027513E+0 3.043303E+0 7.878788E-9 2.554433E+0 2.028993E+0 3.043469E+0 7.979798E-9 2.554684E+0 2.030473E+0 3.043630E+0 8.080808E-9 2.554933E+0 2.031732E+0 3.043791E+0 8.181818E-9 2.555182E+0 2.032711E+0 3.043951E+0 8.282828E-9 2.555430E+0 2.033637E+0 3.044111E+0 8.383838E-9 2.555591E+0 2.034563E+0 3.044226E+0 8.484848E-9 2.555722E+0 2.035490E+0 3.044286E+0 8.585859E-9 2.555850E+0 2.036253E+0 3.044337E+0 8.686869E-9 2.555979E+0 2.036821E+0 3.044388E+0 8.787879E-9 2.556107E+0 2.037363E+0 3.044439E+0 8.888889E-9 2.556208E+0 2.037905E+0 3.044498E+0 8.989899E-9 2.556301E+0 2.038447E+0 3.044567E+0 9.090909E-9 2.556394E+0 2.038901E+0 3.044638E+0 9.191919E-9 2.556487E+0 2.039258E+0 3.044708E+0 9.292929E-9 2.556579E+0 2.039606E+0 3.044778E+0 9.393939E-9 2.556632E+0 2.039954E+0 3.044821E+0 9.494949E-9 2.556677E+0 2.040302E+0 3.044833E+0 9.595960E-9 2.556721E+0 2.040584E+0 3.044843E+0 9.696970E-9 2.556765E+0 2.040796E+0 3.044854E+0 9.797980E-9 2.556810E+0 2.041006E+0 3.044864E+0 9.898990E-9 2.556856E+0 2.041216E+0 3.044902E+0 1.000000E-8 2.556902E+0 2.041425E+0 3.044969E+0 | |[End data_o | |====================================================================== [End]