|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of 74LCX00M | Low Voltage Quad 2-Input NAND Gate with 5V | Tolerant Inputs | SOIC-14 (M) Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] lcx00m_300.ibs | [File Rev] 4.1 | [Date] 08-Jan-01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] 74LCX00M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 131m L_pkg 3.37n 2.56n 3.89n C_pkg 0.08p 0.06p 0.10p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 101m 3.89n 0.15p 2 b0 data_i 81m 3.37n 0.08p 3 o0 data_o 81m 2.56n 0.07p 4 a1 data_i 81m 2.57n 0.07p 5 b1 data_i 81m 2.56n 0.08p 6 o1 data_o 101m 3.37n 0.10p 7 gnd GND 101m 3.88n 0.10p 8 o3 data_o 101m 3.89n 0.10p 9 b3 data_i 101m 3.37n 0.10p 10 a3 data_i 81m 2.56n 0.08p 11 o2 data_o 81m 2.57n 0.06p 12 b2 data_i 81m 2.56n 0.08p 13 a2 data_i 81m 3.37n 0.10p 14 vcc POWER 131m 3.88n 0.10p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 7.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.086408E+0 -2.136927E+0 -2.049225E+0 -3.200000E+0 -1.998467E+0 -2.048830E+0 -1.959473E+0 -3.100000E+0 -1.910569E+0 -1.960784E+0 -1.869738E+0 -3.000000E+0 -1.822720E+0 -1.872793E+0 -1.780254E+0 -2.900000E+0 -1.734924E+0 -1.784862E+0 -1.691045E+0 -2.800000E+0 -1.647185E+0 -1.696996E+0 -1.602111E+0 -2.700000E+0 -1.559511E+0 -1.609204E+0 -1.513440E+0 -2.600000E+0 -1.471908E+0 -1.521492E+0 -1.425021E+0 -2.500000E+0 -1.384385E+0 -1.433870E+0 -1.336842E+0 -2.400000E+0 -1.296953E+0 -1.346349E+0 -1.248895E+0 -2.300000E+0 -1.209623E+0 -1.258942E+0 -1.161207E+0 -2.200000E+0 -1.122411E+0 -1.171666E+0 -1.073771E+0 -2.100000E+0 -1.035335E+0 -1.084539E+0 -9.864576E-1 -2.000000E+0 -9.484187E-1 -9.975861E-1 -8.992850E-1 -1.900000E+0 -8.616914E-1 -9.108372E-1 -8.122812E-1 -1.800000E+0 -7.751918E-1 -8.243316E-1 -7.254839E-1 -1.700000E+0 -6.889715E-1 -7.381204E-1 -6.389444E-1 -1.600000E+0 -6.031021E-1 -6.522728E-1 -5.527358E-1 -1.500000E+0 -5.176854E-1 -5.668850E-1 -4.669671E-1 -1.400000E+0 -4.328747E-1 -4.820961E-1 -3.818106E-1 -1.300000E+0 -3.489191E-1 -3.981215E-1 -2.975618E-1 -1.200000E+0 -2.662386E-1 -3.153014E-1 -2.147897E-1 -1.100000E+0 -1.856680E-1 -2.342494E-1 -1.348061E-1 -1.000000E+0 -1.091527E-1 -1.561934E-1 -6.172016E-2 -9.000000E-1 -4.268706E-2 -8.408319E-2 -1.462847E-2 -8.000000E-1 -6.533010E-3 -2.674329E-2 -8.025083E-3 -7.000000E-1 -1.862017E-3 -2.826593E-3 -4.756953E-3 -6.000000E-1 -7.374495E-4 -3.003673E-4 -1.465145E-3 -5.000000E-1 -1.043262E-4 -6.384961E-5 -1.638799E-4 -4.000000E-1 -6.740699E-6 -7.717957E-6 -6.206014E-6 -3.000000E-1 -2.628415E-7 -5.405197E-7 -1.055593E-7 -2.000000E-1 -7.406783E-9 -2.812099E-8 -1.745408E-9 -1.000000E-1 -2.414285E-10 -1.273380E-9 -5.629805E-10 4.440892E-16 -8.613399E-11 -1.763700E-10 -5.279910E-10 1.000000E-1 -4.423715E-10 -7.401265E-10 -8.406160E-11 2.000000E-1 -4.222392E-10 -7.110799E-10 -8.113546E-11 3.000000E-1 -4.026519E-10 -6.841422E-10 -7.821616E-11 4.000000E-1 -3.834914E-10 -6.578112E-10 -7.529283E-11 5.000000E-1 -3.648052E-10 -6.320267E-10 -7.237699E-11 6.000000E-1 -3.464766E-10 -6.065387E-10 -6.945233E-11 7.000000E-1 -3.286030E-10 -5.816050E-10 -6.653544E-11 8.000000E-1 -3.110323E-10 -5.569926E-10 -6.361167E-11 9.000000E-1 -2.938784E-10 -5.327602E-10 -6.069378E-11 1.000000E+0 -2.770185E-10 -5.089148E-10 -5.777845E-11 1.100000E+0 -2.605434E-10 -4.855545E-10 -5.484857E-11 1.200000E+0 -2.443665E-10 -4.625802E-10 -5.193601E-11 1.300000E+0 -2.286911E-10 -4.397589E-10 -4.902012E-11 1.400000E+0 -2.132055E-10 -4.174956E-10 -4.610223E-11 1.500000E+0 -1.981415E-10 6.419309E-11 -4.318279E-11 1.600000E+0 1.834621E-11 6.635248E-11 -4.026801E-11 1.700000E+0 1.957612E-11 6.851098E-11 -3.735723E-11 1.800000E+0 2.080713E-11 7.066347E-11 1.611133E-11 1.900000E+0 2.203926E-11 7.281642E-11 1.723310E-11 2.000000E+0 2.326961E-11 7.496759E-11 1.835665E-11 2.100000E+0 2.450351E-11 7.711565E-11 1.947997E-11 2.200000E+0 2.573852E-11 7.926237E-11 2.060441E-11 2.300000E+0 2.696998E-11 8.140955E-11 2.172884E-11 2.400000E+0 2.820233E-11 8.355006E-11 2.285283E-11 2.500000E+0 2.943512E-11 8.569767E-11 2.397860E-11 2.600000E+0 3.066880E-11 8.784218E-11 2.510347E-11 2.700000E+0 3.190737E-11 8.998313E-11 2.622835E-11 2.800000E+0 3.314238E-11 9.212941E-11 2.735456E-11 2.900000E+0 3.437872E-11 9.428414E-11 2.847900E-11 3.000000E+0 3.561995E-11 9.643220E-11 2.960388E-11 3.100000E+0 3.685407E-11 9.859047E-11 3.073097E-11 3.200000E+0 3.810197E-11 1.007550E-10 3.185718E-11 3.300000E+0 3.934586E-11 1.029252E-10 3.298295E-11 | [POWER Clamp] 0.0 3.934497E-11 9.643131E-11 3.636158E-11 -1.000000E-1 4.058309E-11 9.859047E-11 3.749179E-11 -2.000000E-1 4.183098E-11 1.007550E-10 3.861977E-11 -3.000000E-1 4.307799E-11 1.029252E-10 3.974332E-11 -4.000000E-1 4.432898E-11 1.051070E-10 4.086731E-11 -5.000000E-1 4.558709E-11 1.073044E-10 4.199663E-11 -6.000000E-1 4.684164E-11 1.095088E-10 4.312728E-11 -7.000000E-1 4.809531E-11 1.117377E-10 4.425349E-11 -8.000000E-1 4.935874E-11 1.139941E-10 4.537704E-11 -9.000000E-1 5.062350E-11 1.162754E-10 4.650680E-11 -1.000000E+0 5.189182E-11 1.185816E-10 4.763212E-11 -1.100000E+0 5.316725E-11 1.209362E-10 4.875833E-11 -1.200000E+0 5.445600E-11 1.233316E-10 4.988454E-11 -1.300000E+0 5.573675E-11 1.257758E-10 5.101253E-11 -1.400000E+0 5.703438E-11 1.282796E-10 5.213963E-11 -1.500000E+0 5.833023E-11 1.308580E-10 5.326761E-11 -1.600000E+0 5.964829E-11 1.335012E-10 5.439027E-11 -1.700000E+0 6.096901E-11 1.362359E-10 5.551648E-11 -1.800000E+0 6.230127E-11 1.390754E-10 5.665157E-11 -1.900000E+0 6.364331E-11 1.420117E-10 5.777068E-11 -2.000000E+0 6.500223E-11 1.450822E-10 5.890222E-11 -2.100000E+0 6.636558E-11 1.482769E-10 6.002665E-11 -2.200000E+0 6.775291E-11 1.516343E-10 6.115641E-11 -2.300000E+0 6.916157E-11 1.551630E-10 6.228973E-11 -2.400000E+0 7.058087E-11 1.588516E-10 6.341505E-11 -2.500000E+0 7.203660E-11 1.627409E-10 6.454837E-11 -2.600000E+0 7.349232E-11 1.668630E-10 6.568168E-11 -2.700000E+0 7.497381E-11 1.711990E-10 6.681411E-11 -2.800000E+0 7.649081E-11 1.757900E-10 6.795187E-11 -2.900000E+0 7.802825E-11 1.806653E-10 6.908518E-11 -3.000000E+0 7.959855E-11 1.858185E-10 7.022205E-11 -3.100000E+0 8.119461E-11 1.912932E-10 7.135448E-11 -3.200000E+0 8.282974E-11 1.970975E-10 7.250112E-11 -3.300000E+0 8.449508E-11 2.032570E-10 7.364420E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 8.0p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.30 3.0 3.60 | [Pullup] -3.300000E+0 2.475395E-1 1.860879E-1 3.204810E-1 -3.200000E+0 2.468361E-1 1.857045E-1 3.208669E-1 -3.100000E+0 2.456849E-1 1.847968E-1 3.209170E-1 -3.000000E+0 2.440042E-1 1.833689E-1 3.203959E-1 -2.900000E+0 2.417119E-1 1.814084E-1 3.191153E-1 -2.800000E+0 2.387355E-1 1.788988E-1 3.169310E-1 -2.700000E+0 2.350257E-1 1.758313E-1 3.137332E-1 -2.600000E+0 2.305638E-1 1.722095E-1 3.094445E-1 -2.500000E+0 2.253575E-1 1.680497E-1 3.040258E-1 -2.400000E+0 2.194312E-1 1.633771E-1 2.974740E-1 -2.300000E+0 2.128175E-1 1.582216E-1 2.898081E-1 -2.200000E+0 2.055522E-1 1.526158E-1 2.810541E-1 -2.100000E+0 1.976699E-1 1.465928E-1 2.712267E-1 -2.000000E+0 1.891991E-1 1.401852E-1 2.602912E-1 -1.900000E+0 1.801499E-1 1.334212E-1 2.481335E-1 -1.800000E+0 1.705220E-1 1.263196E-1 2.349748E-1 -1.700000E+0 1.604477E-1 1.188968E-1 2.214994E-1 -1.600000E+0 1.502320E-1 1.112329E-1 2.079693E-1 -1.500000E+0 1.400377E-1 1.034993E-1 1.944104E-1 -1.400000E+0 1.298934E-1 9.581292E-2 1.808193E-1 -1.300000E+0 1.198005E-1 8.820324E-2 1.671927E-1 -1.200000E+0 1.097584E-1 8.067306E-2 1.535300E-1 -1.100000E+0 9.976848E-2 7.322121E-2 1.398375E-1 -1.000000E+0 8.983593E-2 6.584698E-2 1.261425E-1 -9.000000E-1 7.997636E-2 5.855189E-2 1.125723E-1 -8.000000E-1 7.024328E-2 5.134278E-2 9.963827E-2 -7.000000E-1 6.081537E-2 4.424216E-2 8.720972E-2 -6.000000E-1 5.182678E-2 3.732023E-2 7.478430E-2 -5.000000E-1 4.297755E-2 3.071061E-2 6.233716E-2 -4.000000E-1 3.419789E-2 2.432090E-2 4.987103E-2 -3.000000E-1 2.549449E-2 1.804623E-2 3.739204E-2 -2.000000E-1 1.688063E-2 1.188803E-2 2.490999E-2 -1.000000E-1 8.374427E-3 5.864424E-3 1.243927E-2 0.0 9.892643E-11 8.200182E-10 1.232909E-10 10.000000E-2 -8.111901E-3 -5.621519E-3 -1.215764E-2 2.000000E-1 -1.584801E-2 -1.093439E-2 -2.379872E-2 3.000000E-1 -2.320507E-2 -1.593571E-2 -3.492078E-2 4.000000E-1 -3.017986E-2 -2.062264E-2 -4.552146E-2 5.000000E-1 -3.676927E-2 -2.499254E-2 -5.559858E-2 6.000000E-1 -4.297034E-2 -2.904300E-2 -6.515012E-2 7.000000E-1 -4.878033E-2 -3.277204E-2 -7.417437E-2 8.000000E-1 -5.419689E-2 -3.617832E-2 -8.266994E-2 9.000000E-1 -5.921819E-2 -3.926151E-2 -9.063599E-2 1.000000E+0 -6.384325E-2 -4.202286E-2 -9.807236E-2 1.100000E+0 -6.807234E-2 -4.446603E-2 -1.049800E-1 1.200000E+0 -7.190764E-2 -4.659830E-2 -1.113613E-1 1.300000E+0 -7.535414E-2 -4.843219E-2 -1.172209E-1 1.400000E+0 -7.842097E-2 -4.998712E-2 -1.225667E-1 1.500000E+0 -8.112298E-2 -5.129055E-2 -1.274112E-1 1.600000E+0 -8.348238E-2 -5.237738E-2 -1.317729E-1 1.700000E+0 -8.552971E-2 -5.328691E-2 -1.356783E-1 1.800000E+0 -8.730317E-2 -5.405814E-2 -1.391622E-1 1.900000E+0 -8.884566E-2 -5.472533E-2 -1.422671E-1 2.000000E+0 -9.020029E-2 -5.531576E-2 -1.450399E-1 2.100000E+0 -9.140598E-2 -5.584958E-2 -1.475281E-1 2.200000E+0 -9.249491E-2 -5.634108E-2 -1.497755E-1 2.300000E+0 -9.349202E-2 -5.680015E-2 -1.518202E-1 2.400000E+0 -9.441593E-2 -5.723367E-2 -1.536938E-1 2.500000E+0 -9.528030E-2 -5.764647E-2 -1.554221E-1 2.600000E+0 -9.609519E-2 -5.804200E-2 -1.570256E-1 2.700000E+0 -9.686810E-2 -5.842280E-2 -1.585212E-1 2.800000E+0 -9.760473E-2 -5.879078E-2 -1.599225E-1 2.900000E+0 -9.830953E-2 -5.914744E-2 -1.612410E-1 3.000000E+0 -9.898604E-2 -5.949395E-2 -1.624859E-1 3.100000E+0 -9.963717E-2 -5.983127E-2 -1.636654E-1 3.200000E+0 -1.002653E-1 -6.016022E-2 -1.647863E-1 3.300000E+0 -1.008725E-1 -6.048185E-2 -1.658544E-1 3.400000E+0 -1.014605E-1 -6.080210E-2 -1.668749E-1 3.500000E+0 -1.020308E-1 -6.116983E-2 -1.678521E-1 3.600000E+0 -1.025850E-1 -6.190679E-2 -1.687899E-1 3.700000E+0 -1.031284E-1 -6.665800E-2 -1.696918E-1 3.800000E+0 -1.037263E-1 -1.178923E-1 -1.705608E-1 3.900000E+0 -1.048319E-1 -2.794260E-1 -1.713996E-1 4.000000E+0 -1.071253E-1 -5.001842E-1 -1.722143E-1 4.100000E+0 -1.164909E-1 -7.438163E-1 -1.731023E-1 4.200000E+0 -2.058781E-1 -9.984216E-1 -1.749326E-1 4.300000E+0 -4.043964E-1 -1.259299E+0 -1.790130E-1 4.400000E+0 -6.417202E-1 -1.524185E+0 -1.843811E-1 4.500000E+0 -8.937961E-1 -1.791856E+0 -2.002811E-1 4.600000E+0 -1.153258E+0 -2.061553E+0 -3.350337E-1 4.700000E+0 -1.417080E+0 -2.332791E+0 -5.615453E-1 4.800000E+0 -1.683780E+0 -2.605239E+0 -8.121645E-1 4.900000E+0 -1.952495E+0 -2.878662E+0 -1.072179E+0 5.000000E+0 -2.222703E+0 -3.152886E+0 -1.337071E+0 5.100000E+0 -2.494059E+0 -3.427779E+0 -1.604923E+0 5.200000E+0 -2.766324E+0 -3.703240E+0 -1.874754E+0 5.300000E+0 -3.039326E+0 -3.979189E+0 -2.145995E+0 5.400000E+0 -3.312937E+0 -4.255560E+0 -2.418295E+0 5.500000E+0 -3.587061E+0 -4.532302E+0 -2.691413E+0 5.600000E+0 -3.861619E+0 -4.809370E+0 -2.965184E+0 5.700000E+0 -4.136554E+0 -5.086729E+0 -3.239486E+0 5.800000E+0 -4.411814E+0 -5.364348E+0 -3.514230E+0 5.900000E+0 -4.687362E+0 -5.642201E+0 -3.789345E+0 6.000000E+0 -4.963163E+0 -5.920265E+0 -4.064779E+0 6.100000E+0 -5.239189E+0 -6.198522E+0 -4.340486E+0 6.200000E+0 -5.515418E+0 -6.476954E+0 -4.616433E+0 6.300000E+0 -5.791830E+0 -6.755547E+0 -4.892590E+0 6.400000E+0 -6.068407E+0 -7.034287E+0 -5.168933E+0 6.500000E+0 -6.345134E+0 -7.313165E+0 -5.445443E+0 6.600000E+0 -6.621999E+0 -7.592168E+0 -5.722102E+0 | [Pulldown] -3.300000E+0 -6.508291E+0 -6.688392E+0 -6.365114E+0 -3.200000E+0 -6.231823E+0 -6.410057E+0 -6.088639E+0 -3.100000E+0 -5.955500E+0 -6.131887E+0 -5.812286E+0 -3.000000E+0 -5.679336E+0 -5.853898E+0 -5.536068E+0 -2.900000E+0 -5.403347E+0 -5.576108E+0 -5.259998E+0 -2.800000E+0 -5.127553E+0 -5.298537E+0 -4.984093E+0 -2.700000E+0 -4.851973E+0 -5.021208E+0 -4.708372E+0 -2.600000E+0 -4.576635E+0 -4.744147E+0 -4.432858E+0 -2.500000E+0 -4.301566E+0 -4.467388E+0 -4.157579E+0 -2.400000E+0 -4.026804E+0 -4.190967E+0 -3.882567E+0 -2.300000E+0 -3.752392E+0 -3.914932E+0 -3.607863E+0 -2.200000E+0 -3.478383E+0 -3.639336E+0 -3.333518E+0 -2.100000E+0 -3.204844E+0 -3.364249E+0 -3.059595E+0 -2.000000E+0 -2.931859E+0 -3.089755E+0 -2.786177E+0 -1.900000E+0 -2.659537E+0 -2.815964E+0 -2.513374E+0 -1.800000E+0 -2.388023E+0 -2.543015E+0 -2.241334E+0 -1.700000E+0 -2.117512E+0 -2.271095E+0 -1.970265E+0 -1.600000E+0 -1.848282E+0 -2.000460E+0 -1.700482E+0 -1.500000E+0 -1.580739E+0 -1.731472E+0 -1.432458E+0 -1.400000E+0 -1.315517E+0 -1.464668E+0 -1.167006E+0 -1.300000E+0 -1.053697E+0 -1.200903E+0 -9.056433E-1 -1.200000E+0 -7.972273E-1 -9.415790E-1 -6.517325E-1 -1.100000E+0 -5.503849E-1 -6.893689E-1 -4.151067E-1 -1.000000E+0 -3.248006E-1 -4.500495E-1 -2.368696E-1 -9.000000E-1 -1.600330E-1 -2.389727E-1 -1.686412E-1 -8.000000E-1 -1.030982E-1 -9.972705E-2 -1.482824E-1 -7.000000E-1 -8.818909E-2 -5.948141E-2 -1.304278E-1 -6.000000E-1 -7.577774E-2 -4.915190E-2 -1.121427E-1 -5.000000E-1 -6.339531E-2 -4.086235E-2 -9.427776E-2 -4.000000E-1 -5.100571E-2 -3.264626E-2 -7.633783E-2 -3.000000E-1 -3.845736E-2 -2.442544E-2 -5.795737E-2 -2.000000E-1 -2.574939E-2 -1.621498E-2 -3.910064E-2 -1.000000E-1 -1.291490E-2 -8.055058E-3 -1.977619E-2 4.440892E-16 -1.873822E-11 -1.008016E-10 -4.246364E-11 1.000000E-1 1.248101E-2 7.693867E-3 1.930971E-2 2.000000E-1 2.407321E-2 1.482657E-2 3.728016E-2 3.000000E-1 3.480782E-2 2.141615E-2 5.395693E-2 4.000000E-1 4.471492E-2 2.748005E-2 6.938426E-2 5.000000E-1 5.382324E-2 3.303498E-2 8.360433E-2 6.000000E-1 6.215985E-2 3.809693E-2 9.665623E-2 7.000000E-1 6.974967E-2 4.268103E-2 1.085746E-1 8.000000E-1 7.661478E-2 4.680138E-2 1.193878E-1 9.000000E-1 8.277344E-2 5.047085E-2 1.291150E-1 1.000000E+0 8.823880E-2 5.370079E-2 1.377632E-1 1.100000E+0 9.301764E-2 5.650094E-2 1.453240E-1 1.200000E+0 9.711090E-2 5.888024E-2 1.517765E-1 1.300000E+0 1.005195E-1 6.084980E-2 1.571023E-1 1.400000E+0 1.032601E-1 6.242982E-2 1.613227E-1 1.500000E+0 1.053857E-1 6.365825E-2 1.645379E-1 1.600000E+0 1.069924E-1 6.459280E-2 1.669269E-1 1.700000E+0 1.081985E-1 6.530069E-2 1.686964E-1 1.800000E+0 1.091150E-1 6.584392E-2 1.700282E-1 1.900000E+0 1.098286E-1 6.627111E-2 1.710581E-1 2.000000E+0 1.104008E-1 6.661695E-2 1.718794E-1 2.100000E+0 1.108733E-1 6.690517E-2 1.725544E-1 2.200000E+0 1.112744E-1 6.715184E-2 1.731246E-1 2.300000E+0 1.116231E-1 6.736795E-2 1.736180E-1 2.400000E+0 1.119325E-1 6.756108E-2 1.740538E-1 2.500000E+0 1.122120E-1 6.773661E-2 1.744457E-1 2.600000E+0 1.124682E-1 6.789842E-2 1.748033E-1 2.700000E+0 1.127060E-1 6.804935E-2 1.751338E-1 2.800000E+0 1.129291E-1 6.819153E-2 1.754427E-1 2.900000E+0 1.131402E-1 6.832661E-2 1.757340E-1 3.000000E+0 1.133415E-1 6.845586E-2 1.760112E-1 3.100000E+0 1.135350E-1 6.858031E-2 1.762769E-1 3.200000E+0 1.137219E-1 6.870082E-2 1.765334E-1 3.300000E+0 1.139037E-1 6.881819E-2 1.767828E-1 3.400000E+0 1.140815E-1 6.893473E-2 1.770271E-1 3.500000E+0 1.142564E-1 6.908758E-2 1.772681E-1 3.600000E+0 1.144296E-1 6.952013E-2 1.775075E-1 3.700000E+0 1.146019E-1 7.028781E-2 1.777472E-1 3.800000E+0 1.147749E-1 7.119498E-2 1.779890E-1 3.900000E+0 1.149671E-1 7.216645E-2 1.782348E-1 4.000000E+0 1.154809E-1 7.317549E-2 1.784868E-1 4.100000E+0 1.166044E-1 7.421143E-2 1.787472E-1 4.200000E+0 1.179671E-1 7.526937E-2 1.790186E-1 4.300000E+0 1.194221E-1 7.634717E-2 1.793123E-1 4.400000E+0 1.209260E-1 7.744400E-2 1.799495E-1 4.500000E+0 1.224647E-1 7.855934E-2 1.817607E-1 4.600000E+0 1.240331E-1 7.969064E-2 1.840021E-1 4.700000E+0 1.256301E-1 8.083176E-2 1.863626E-1 4.800000E+0 1.272567E-1 8.197828E-2 1.887813E-1 4.900000E+0 1.289150E-1 8.312910E-2 1.912446E-1 5.000000E+0 1.306057E-1 8.428377E-2 1.937515E-1 5.100000E+0 1.323261E-1 8.544166E-2 1.963063E-1 5.200000E+0 1.340757E-1 8.660203E-2 1.989161E-1 5.300000E+0 1.358577E-1 8.776406E-2 2.015900E-1 5.400000E+0 1.376763E-1 8.892672E-2 2.043363E-1 5.500000E+0 1.395360E-1 9.008857E-2 2.071582E-1 5.600000E+0 1.414419E-1 9.124744E-2 2.100620E-1 5.700000E+0 1.433995E-1 9.240004E-2 2.130596E-1 5.800000E+0 1.454148E-1 9.354127E-2 2.161637E-1 5.900000E+0 1.474939E-1 9.466315E-2 2.193879E-1 6.000000E+0 1.496431E-1 9.575296E-2 2.227470E-1 6.100000E+0 1.518685E-1 9.678979E-2 2.262561E-1 6.200000E+0 1.541759E-1 9.773712E-2 2.299312E-1 6.300000E+0 1.565701E-1 9.852364E-2 2.337889E-1 6.400000E+0 1.590542E-1 9.897410E-2 2.378459E-1 6.500000E+0 1.616291E-1 9.835921E-2 2.421190E-1 6.600000E+0 1.642911E-1 9.249228E-2 2.466248E-1 | [Ramp] dV/dt_r 1.555E+0/6.990E-10 1.256E+0/1.151E-9 1.844E+0/5.280E-10 dV/dt_f 1.684E+0/8.169E-10 1.347E+0/1.447E-9 1.948E+0/5.054E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 0.0 3.300000E+0 3.076488E+0 3.558063E+0 1.010101E-10 3.317702E+0 3.096332E+0 3.574020E+0 2.020202E-10 3.324667E+0 3.102424E+0 3.579088E+0 3.030303E-10 3.326226E+0 3.108342E+0 3.579674E+0 4.040404E-10 3.326946E+0 3.108639E+0 3.579986E+0 5.050505E-10 3.327324E+0 3.108858E+0 3.580155E+0 6.060606E-10 3.327702E+0 3.108975E+0 3.580325E+0 7.070707E-10 3.328064E+0 3.109020E+0 3.580489E+0 8.080808E-10 3.328206E+0 3.109064E+0 3.580570E+0 9.090909E-10 3.328152E+0 3.109109E+0 3.580564E+0 1.010101E-9 3.328093E+0 3.109154E+0 3.580527E+0 1.111111E-9 3.327926E+0 3.109203E+0 3.580430E+0 1.212121E-9 3.327758E+0 3.109245E+0 3.580164E+0 1.313131E-9 3.327591E+0 3.109255E+0 3.579751E+0 1.414141E-9 3.327424E+0 3.109201E+0 3.579222E+0 1.515152E-9 3.327222E+0 3.109079E+0 3.578690E+0 1.616162E-9 3.326827E+0 3.108892E+0 3.578180E+0 1.717172E-9 3.326453E+0 3.108664E+0 3.577724E+0 1.818182E-9 3.326008E+0 3.108437E+0 3.577055E+0 1.919192E-9 3.325467E+0 3.108190E+0 3.575287E+0 2.020202E-9 3.324527E+0 3.107807E+0 3.572255E+0 2.121212E-9 3.322494E+0 3.107278E+0 3.568593E+0 2.222222E-9 3.319102E+0 3.106661E+0 3.564706E+0 2.323232E-9 3.314679E+0 3.105690E+0 3.526278E+0 2.424242E-9 3.315555E+0 3.103444E+0 3.448154E+0 2.525253E-9 3.319507E+0 3.101082E+0 3.350633E+0 2.626263E-9 3.307258E+0 3.099531E+0 3.228457E+0 2.727273E-9 3.268253E+0 3.098411E+0 3.041024E+0 2.828283E-9 3.214611E+0 3.096868E+0 2.750533E+0 2.929293E-9 3.152027E+0 3.097044E+0 2.373041E+0 3.030303E-9 3.066902E+0 3.094671E+0 1.959136E+0 3.131313E-9 2.930676E+0 3.086093E+0 1.505024E+0 3.232323E-9 2.742301E+0 3.082236E+0 1.119400E+0 3.333333E-9 2.522067E+0 3.077594E+0 8.541371E-1 3.434343E-9 2.301833E+0 3.064882E+0 6.951914E-1 3.535354E-9 2.075120E+0 3.041762E+0 5.693214E-1 3.636364E-9 1.834937E+0 3.012470E+0 5.182288E-1 3.737374E-9 1.607285E+0 2.978296E+0 4.918902E-1 3.838384E-9 1.415278E+0 2.937566E+0 4.686910E-1 3.939394E-9 1.239533E+0 2.883353E+0 4.504330E-1 4.040404E-9 1.080174E+0 2.809872E+0 4.372479E-1 4.141414E-9 9.648197E-1 2.726299E+0 4.267558E-1 4.242424E-9 8.855059E-1 2.642725E+0 4.181294E-1 4.343434E-9 8.246610E-1 2.550183E+0 4.095030E-1 4.444444E-9 7.791642E-1 2.436575E+0 4.008766E-1 4.545455E-9 7.465677E-1 2.311287E+0 3.934047E-1 4.646465E-9 7.209233E-1 2.185999E+0 3.880523E-1 4.747475E-9 6.952789E-1 2.062699E+0 3.835311E-1 4.848485E-9 6.722946E-1 1.946253E+0 3.790099E-1 4.949495E-9 6.567178E-1 1.841890E+0 3.744888E-1 5.050505E-9 6.458515E-1 1.749451E+0 3.705234E-1 5.151515E-9 6.349853E-1 1.661558E+0 3.674542E-1 5.252525E-9 6.241191E-1 1.573665E+0 3.647117E-1 5.353535E-9 6.140630E-1 1.492519E+0 3.619693E-1 5.454545E-9 6.061009E-1 1.425090E+0 3.592269E-1 5.555556E-9 5.993108E-1 1.366868E+0 3.568828E-1 5.656566E-9 5.925207E-1 1.318401E+0 3.551079E-1 5.757576E-9 5.857305E-1 1.275914E+0 3.535243E-1 5.858586E-9 5.795652E-1 1.233427E+0 3.519407E-1 5.959596E-9 5.749115E-1 1.190940E+0 3.503571E-1 6.060606E-9 5.709939E-1 1.148453E+0 3.489728E-1 6.161616E-9 5.670763E-1 1.116339E+0 3.478431E-1 6.262626E-9 5.631587E-1 1.092399E+0 3.467910E-1 6.363636E-9 5.595064E-1 1.071672E+0 3.457390E-1 6.464646E-9 5.564591E-1 1.054049E+0 3.446871E-1 6.565657E-9 5.536645E-1 1.037423E+0 3.438006E-1 6.666667E-9 5.508699E-1 1.020796E+0 3.431043E-1 6.767677E-9 5.480753E-1 1.004170E+0 3.424599E-1 6.868687E-9 5.455730E-1 9.900036E-1 3.418155E-1 6.969697E-9 5.437027E-1 9.794908E-1 3.411711E-1 7.070707E-9 5.420545E-1 9.700996E-1 3.406003E-1 7.171717E-9 5.404063E-1 9.607083E-1 3.401059E-1 7.272727E-9 5.387581E-1 9.513170E-1 3.396298E-1 7.373737E-9 5.372349E-1 9.431052E-1 3.391537E-1 7.474747E-9 5.359689E-1 9.365255E-1 3.386776E-1 7.575758E-9 5.347771E-1 9.303658E-1 3.382835E-1 7.676768E-9 5.335853E-1 9.242062E-1 3.379667E-1 7.777778E-9 5.323935E-1 9.180465E-1 3.376656E-1 7.878788E-9 5.313447E-1 9.127242E-1 3.373645E-1 7.979798E-9 5.305775E-1 9.084862E-1 3.370635E-1 8.080808E-9 5.298744E-1 9.044737E-1 3.367965E-1 8.181818E-9 5.291714E-1 9.004611E-1 3.365589E-1 8.282828E-9 5.284683E-1 8.964485E-1 3.363262E-1 8.383838E-9 5.278202E-1 8.929694E-1 3.360934E-1 8.484848E-9 5.272758E-1 8.901392E-1 3.358606E-1 8.585859E-9 5.267490E-1 8.874120E-1 3.356757E-1 8.686869E-9 5.262222E-1 8.846847E-1 3.355283E-1 8.787879E-9 5.256955E-1 8.819574E-1 3.353855E-1 8.888889E-9 5.252392E-1 8.796491E-1 3.352428E-1 8.989899E-9 5.249114E-1 8.778219E-1 3.351001E-1 9.090909E-9 5.245983E-1 8.760471E-1 3.349739E-1 9.191919E-9 5.242851E-1 8.742722E-1 3.348595E-1 9.292929E-9 5.239720E-1 8.724974E-1 3.347461E-1 9.393939E-9 5.236798E-1 8.710010E-1 3.346328E-1 9.494949E-9 5.234245E-1 8.698071E-1 3.345194E-1 9.595960E-9 5.231714E-1 8.686311E-1 3.344347E-1 9.696970E-9 5.229184E-1 8.674551E-1 3.343688E-1 9.797980E-9 5.226653E-1 8.662792E-1 3.343037E-1 9.898990E-9 5.224478E-1 8.652539E-1 3.342386E-1 1.000000E-8 5.222910E-1 8.643839E-1 3.341735E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.557239E+0 2.042989E+0 3.045148E+0 1.010101E-10 2.572960E+0 2.061673E+0 3.057032E+0 2.020202E-10 2.575547E+0 2.069169E+0 3.060018E+0 3.030303E-10 2.578062E+0 2.070988E+0 3.060170E+0 4.040404E-10 2.578274E+0 2.072807E+0 3.060322E+0 5.050505E-10 2.578487E+0 2.074565E+0 3.060486E+0 6.060606E-10 2.578699E+0 2.075101E+0 3.060885E+0 7.070707E-10 2.578911E+0 2.074591E+0 3.061398E+0 8.080808E-10 2.579152E+0 2.074326E+0 3.061634E+0 9.090909E-10 2.579696E+0 2.074180E+0 3.061727E+0 1.010101E-9 2.580022E+0 2.074068E+0 3.061819E+0 1.111111E-9 2.580223E+0 2.073969E+0 3.061912E+0 1.212121E-9 2.580372E+0 2.073887E+0 3.062004E+0 1.313131E-9 2.580511E+0 2.073852E+0 3.062088E+0 1.414141E-9 2.580584E+0 2.073874E+0 3.062114E+0 1.515152E-9 2.580668E+0 2.073926E+0 3.062160E+0 1.616162E-9 2.580745E+0 2.073999E+0 3.062213E+0 1.717172E-9 2.580841E+0 2.074081E+0 3.062279E+0 1.818182E-9 2.580962E+0 2.074174E+0 3.062140E+0 1.919192E-9 2.581007E+0 2.074314E+0 3.061008E+0 2.020202E-9 2.580322E+0 2.074486E+0 3.059250E+0 2.121212E-9 2.579233E+0 2.074630E+0 3.058045E+0 2.222222E-9 2.579060E+0 2.074576E+0 3.049700E+0 2.323232E-9 2.579143E+0 2.074149E+0 2.979615E+0 2.424242E-9 2.579798E+0 2.073627E+0 2.813522E+0 2.525253E-9 2.570008E+0 2.073819E+0 2.548866E+0 2.626263E-9 2.514679E+0 2.075654E+0 2.111926E+0 2.727273E-9 2.395879E+0 2.077843E+0 1.584861E+0 2.828283E-9 2.189260E+0 2.080193E+0 1.022117E+0 2.929293E-9 1.876695E+0 2.082161E+0 5.549012E-1 3.030303E-9 1.507615E+0 2.076253E+0 2.608484E-1 3.131313E-9 1.090693E+0 2.053539E+0 1.195706E-1 3.232323E-9 7.236702E-1 2.019837E+0 4.973431E-2 3.333333E-9 4.425101E-1 1.955829E+0 2.779080E-2 3.434343E-9 2.584674E-1 1.859074E+0 1.479754E-2 3.535354E-9 1.441773E-1 1.707383E+0 9.000506E-3 3.636364E-9 6.983290E-2 1.520337E+0 7.577358E-3 3.737374E-9 4.444670E-2 1.333292E+0 6.120049E-3 3.838384E-9 3.015131E-2 1.136551E+0 4.817255E-3 3.939394E-9 1.930020E-2 9.183883E-1 3.659166E-3 4.040404E-9 1.216385E-2 7.027848E-1 2.917692E-3 4.141414E-9 1.061857E-2 5.193561E-1 2.534363E-3 4.242424E-9 9.165273E-3 3.734722E-1 2.255679E-3 4.343434E-9 7.924847E-3 2.567369E-1 1.976994E-3 4.444444E-9 6.848074E-3 1.736914E-1 1.767081E-3 4.545455E-9 5.771301E-3 1.208804E-1 1.644697E-3 4.646465E-9 4.694527E-3 7.935501E-2 1.522312E-3 4.747475E-9 3.768405E-3 5.492151E-2 1.399928E-3 4.848485E-9 3.197059E-3 3.846140E-2 1.277543E-3 4.949495E-9 2.864376E-3 2.965852E-2 1.183512E-3 5.050505E-9 2.616042E-3 2.472217E-2 1.118991E-3 5.151515E-9 2.413593E-3 1.978582E-2 1.054471E-3 5.252525E-9 2.212547E-3 1.484947E-2 9.899504E-4 5.353535E-9 2.011502E-3 1.191467E-2 9.254300E-4 5.454545E-9 1.810457E-3 1.075484E-2 8.856174E-4 5.555556E-9 1.661674E-3 9.595013E-3 8.668524E-4 5.656566E-9 1.557367E-3 8.435181E-3 8.480874E-4 5.757576E-9 1.454408E-3 7.379234E-3 8.293224E-4 5.858586E-9 1.351450E-3 6.507361E-3 8.105574E-4 5.959596E-9 1.248492E-3 5.712034E-3 8.090127E-4 6.060606E-9 1.165667E-3 4.916707E-3 8.194349E-4 6.161616E-9 1.096924E-3 4.121379E-3 8.298570E-4 6.262626E-9 1.028603E-3 3.673229E-3 8.402791E-4 6.363636E-9 9.602827E-4 3.437865E-3 8.507012E-4 6.464646E-9 8.919620E-4 3.202500E-3 8.728317E-4 6.565657E-9 8.397057E-4 2.967135E-3 9.015483E-4 6.666667E-9 7.966255E-4 2.731771E-3 9.302648E-4 6.767677E-9 7.538164E-4 2.524598E-3 9.589813E-4 6.868687E-9 7.110073E-4 2.331312E-3 9.876978E-4 6.969697E-9 6.681982E-4 2.138025E-3 1.012491E-3 7.070707E-9 6.328985E-4 1.944739E-3 1.035521E-3 7.171717E-9 6.010629E-4 1.751453E-3 1.058551E-3 7.272727E-9 5.693277E-4 1.644087E-3 1.081581E-3 7.373737E-9 5.375924E-4 1.570135E-3 1.104611E-3 7.474747E-9 5.058571E-4 1.496182E-3 1.117564E-3 7.575758E-9 4.822557E-4 1.422230E-3 1.126977E-3 7.676768E-9 4.616314E-4 1.348278E-3 1.136390E-3 7.777778E-9 4.410911E-4 1.276577E-3 1.145803E-3 7.878788E-9 4.205508E-4 1.205549E-3 1.155216E-3 7.979798E-9 4.000105E-4 1.134520E-3 1.147438E-3 8.080808E-9 3.851905E-4 1.063491E-3 1.135089E-3 8.181818E-9 3.719873E-4 9.924626E-4 1.122741E-3 8.282828E-9 3.588279E-4 9.501002E-4 1.110393E-3 8.383838E-9 3.456686E-4 9.140304E-4 1.098045E-3 8.484848E-9 3.325092E-4 8.779607E-4 1.076998E-3 8.585859E-9 3.240495E-4 8.418909E-4 1.054294E-3 8.686869E-9 3.165724E-4 8.058211E-4 1.031590E-3 8.787879E-9 3.091204E-4 7.726610E-4 1.008886E-3 8.888889E-9 3.016683E-4 7.399356E-4 9.861826E-4 8.989899E-9 2.942162E-4 7.072103E-4 9.565190E-4 9.090909E-9 2.905618E-4 6.744850E-4 9.259952E-4 9.191919E-9 2.874531E-4 6.417596E-4 8.954713E-4 9.292929E-9 2.843567E-4 6.202035E-4 8.649475E-4 9.393939E-9 2.812603E-4 5.996185E-4 8.344236E-4 9.494949E-9 2.781639E-4 5.790336E-4 8.049718E-4 9.595960E-9 2.781354E-4 5.584487E-4 7.755883E-4 9.696970E-9 2.783684E-4 5.378638E-4 7.462049E-4 9.797980E-9 2.786056E-4 5.192932E-4 7.168215E-4 9.898990E-9 2.788427E-4 5.007849E-4 6.874380E-4 1.000000E-8 2.790799E-4 4.822767E-4 6.534338E-4 | [Rising Waveform] R_fixture=50 V_fixture=3.3 0.0 5.204595E-1 8.554495E-1 3.338851E-1 1.010101E-10 5.077921E-1 8.383255E-1 3.244925E-1 2.020202E-10 5.044750E-1 8.320163E-1 3.229426E-1 3.030303E-10 5.045750E-1 8.308895E-1 3.232853E-1 4.040404E-10 5.046750E-1 8.297628E-1 3.233551E-1 5.050505E-10 5.047672E-1 8.286759E-1 3.233806E-1 6.060606E-10 5.047050E-1 8.283906E-1 3.234062E-1 7.070707E-10 5.045452E-1 8.287633E-1 3.234299E-1 8.080808E-10 5.045056E-1 8.289013E-1 3.234285E-1 9.090909E-10 5.044999E-1 8.289210E-1 3.234139E-1 1.010101E-9 5.044972E-1 8.289407E-1 3.234236E-1 1.111111E-9 5.045053E-1 8.289604E-1 3.234378E-1 1.212121E-9 5.045222E-1 8.289801E-1 3.234519E-1 1.313131E-9 5.045346E-1 8.289829E-1 3.234660E-1 1.414141E-9 5.045191E-1 8.288789E-1 3.234801E-1 1.515152E-9 5.045183E-1 8.288128E-1 3.234900E-1 1.616162E-9 5.045241E-1 8.287676E-1 3.234733E-1 1.717172E-9 5.045140E-1 8.287303E-1 3.236335E-1 1.818182E-9 5.044291E-1 8.286862E-1 3.247486E-1 1.919192E-9 5.043284E-1 8.285930E-1 3.253042E-1 2.020202E-9 5.055873E-1 8.284418E-1 3.234568E-1 2.121212E-9 5.091168E-1 8.285153E-1 3.470563E-1 2.222222E-9 5.059445E-1 8.296514E-1 5.390683E-1 2.323232E-9 5.018157E-1 8.322896E-1 1.080953E+0 2.424242E-9 5.396064E-1 8.324972E-1 1.900331E+0 2.525253E-9 7.135309E-1 8.286705E-1 2.665843E+0 2.626263E-9 1.144306E+0 8.301003E-1 3.130261E+0 2.727273E-9 1.776350E+0 8.507317E-1 3.338766E+0 2.828283E-9 2.354122E+0 9.041090E-1 3.411416E+0 2.929293E-9 2.826426E+0 1.044908E+0 3.451389E+0 3.030303E-9 3.070736E+0 1.322627E+0 3.467728E+0 3.131313E-9 3.179821E+0 1.733492E+0 3.487685E+0 3.232323E-9 3.220144E+0 2.106341E+0 3.497239E+0 3.333333E-9 3.242420E+0 2.443626E+0 3.502173E+0 3.434343E-9 3.259257E+0 2.743640E+0 3.504756E+0 3.535354E-9 3.265605E+0 2.921257E+0 3.501297E+0 3.636364E-9 3.270296E+0 2.991452E+0 3.494160E+0 3.737374E-9 3.273841E+0 3.029675E+0 3.488644E+0 3.838384E-9 3.277290E+0 3.049901E+0 3.481782E+0 3.939394E-9 3.280739E+0 3.056444E+0 3.471275E+0 4.040404E-9 3.283443E+0 3.060393E+0 3.459469E+0 4.141414E-9 3.284905E+0 3.064342E+0 3.448403E+0 4.242424E-9 3.286188E+0 3.067000E+0 3.442394E+0 4.343434E-9 3.287470E+0 3.067852E+0 3.446795E+0 4.444444E-9 3.288753E+0 3.068606E+0 3.458049E+0 4.545455E-9 3.289767E+0 3.069220E+0 3.473397E+0 4.646465E-9 3.290409E+0 3.069763E+0 3.489059E+0 4.747475E-9 3.290999E+0 3.070307E+0 3.501815E+0 4.848485E-9 3.291588E+0 3.070850E+0 3.511427E+0 4.949495E-9 3.292177E+0 3.071307E+0 3.518004E+0 5.050505E-9 3.292662E+0 3.071588E+0 3.522850E+0 5.151515E-9 3.293026E+0 3.071781E+0 3.527643E+0 5.252525E-9 3.293373E+0 3.071974E+0 3.532437E+0 5.353535E-9 3.293720E+0 3.072168E+0 3.537230E+0 5.454545E-9 3.294067E+0 3.072326E+0 3.540137E+0 5.555556E-9 3.294265E+0 3.072418E+0 3.541371E+0 5.656566E-9 3.294315E+0 3.072481E+0 3.542500E+0 5.757576E-9 3.294346E+0 3.072544E+0 3.543534E+0 5.858586E-9 3.294378E+0 3.072606E+0 3.544525E+0 5.959596E-9 3.294409E+0 3.072661E+0 3.545516E+0 6.060606E-9 3.294382E+0 3.072701E+0 3.546507E+0 6.161616E-9 3.294307E+0 3.072736E+0 3.547370E+0 6.262626E-9 3.294226E+0 3.072770E+0 3.548004E+0 6.363636E-9 3.294145E+0 3.072805E+0 3.548546E+0 6.464646E-9 3.294064E+0 3.072822E+0 3.549089E+0 6.565657E-9 3.294001E+0 3.072812E+0 3.549631E+0 6.666667E-9 3.293951E+0 3.072793E+0 3.550052E+0 6.767677E-9 3.293902E+0 3.072774E+0 3.550269E+0 6.868687E-9 3.293853E+0 3.072754E+0 3.550418E+0 6.969697E-9 3.293804E+0 3.072734E+0 3.550566E+0 7.070707E-9 3.293798E+0 3.072712E+0 3.550714E+0 7.171717E-9 3.293818E+0 3.072690E+0 3.550792E+0 7.272727E-9 3.293840E+0 3.072668E+0 3.550760E+0 7.373737E-9 3.293863E+0 3.072646E+0 3.550696E+0 7.474747E-9 3.293885E+0 3.072622E+0 3.550632E+0 7.575758E-9 3.293895E+0 3.072595E+0 3.550569E+0 7.676768E-9 3.293898E+0 3.072568E+0 3.550466E+0 7.777778E-9 3.293901E+0 3.072541E+0 3.550307E+0 7.878788E-9 3.293904E+0 3.072513E+0 3.550135E+0 7.979798E-9 3.293906E+0 3.072491E+0 3.549962E+0 8.080808E-9 3.293917E+0 3.072476E+0 3.549790E+0 8.181818E-9 3.293931E+0 3.072462E+0 3.549606E+0 8.282828E-9 3.293945E+0 3.072448E+0 3.549407E+0 8.383838E-9 3.293959E+0 3.072434E+0 3.549205E+0 8.484848E-9 3.293973E+0 3.072421E+0 3.549003E+0 8.585859E-9 3.293976E+0 3.072409E+0 3.548801E+0 8.686869E-9 3.293975E+0 3.072397E+0 3.548609E+0 8.787879E-9 3.293974E+0 3.072385E+0 3.548429E+0 8.888889E-9 3.293973E+0 3.072373E+0 3.548251E+0 8.989899E-9 3.293973E+0 3.072365E+0 3.548073E+0 9.090909E-9 3.293978E+0 3.072362E+0 3.547894E+0 9.191919E-9 3.293985E+0 3.072359E+0 3.547739E+0 9.292929E-9 3.293992E+0 3.072356E+0 3.547613E+0 9.393939E-9 3.293999E+0 3.072353E+0 3.547490E+0 9.494949E-9 3.294006E+0 3.072350E+0 3.547366E+0 9.595960E-9 3.294004E+0 3.072347E+0 3.547242E+0 9.696970E-9 3.294000E+0 3.072343E+0 3.547143E+0 9.797980E-9 3.293996E+0 3.072339E+0 3.547075E+0 9.898990E-9 3.293992E+0 3.072335E+0 3.547007E+0 1.000000E-8 3.293988E+0 3.072332E+0 3.546940E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 -1.018818E-2 -1.246449E-2 -7.987006E-3 2.020202E-10 -1.230146E-2 -1.599380E-2 -9.022210E-3 3.030303E-10 -1.196603E-2 -1.596755E-2 -8.688736E-3 4.040404E-10 -1.163060E-2 -1.594129E-2 -8.618847E-3 5.050505E-10 -1.131247E-2 -1.591586E-2 -8.587058E-3 6.060606E-10 -1.133931E-2 -1.590633E-2 -8.555269E-3 7.070707E-10 -1.160354E-2 -1.590041E-2 -8.525016E-3 8.080808E-10 -1.164944E-2 -1.586525E-2 -8.516366E-3 9.090909E-10 -1.163745E-2 -1.582253E-2 -8.519582E-3 1.010101E-9 -1.162084E-2 -1.577982E-2 -8.503417E-3 1.111111E-9 -1.159831E-2 -1.573711E-2 -8.484693E-3 1.212121E-9 -1.157298E-2 -1.569439E-2 -8.465968E-3 1.313131E-9 -1.155077E-2 -1.565697E-2 -8.447244E-3 1.414141E-9 -1.153036E-2 -1.565274E-2 -8.428519E-3 1.515152E-9 -1.151049E-2 -1.563350E-2 -8.413569E-3 1.616162E-9 -1.149399E-2 -1.560631E-2 -8.423969E-3 1.717172E-9 -1.148030E-2 -1.557626E-2 -8.272314E-3 1.818182E-9 -1.150459E-2 -1.555744E-2 -7.362454E-3 1.919192E-9 -1.154346E-2 -1.561120E-2 -8.110513E-3 2.020202E-9 -1.033605E-2 -1.574327E-2 -1.704383E-2 2.121212E-9 -8.541516E-3 -1.568301E-2 -3.167497E-2 2.222222E-9 -1.509228E-2 -1.473059E-2 7.691935E-3 2.323232E-9 -2.822773E-2 -1.260085E-2 1.500988E-1 2.424242E-9 -3.619692E-2 -1.151558E-2 4.390719E-1 2.525253E-9 -1.691798E-2 -1.425933E-2 8.411413E-1 2.626263E-9 6.279004E-2 -2.322917E-2 1.284005E+0 2.727273E-9 2.160013E-1 -3.507102E-2 1.676413E+0 2.828283E-9 4.549466E-1 -4.478899E-2 2.005090E+0 2.929293E-9 7.239432E-1 -4.958317E-2 2.281672E+0 3.030303E-9 1.009118E+0 -3.968317E-2 2.496380E+0 3.131313E-9 1.281314E+0 1.078592E-2 2.639851E+0 3.232323E-9 1.515608E+0 8.733608E-2 2.734099E+0 3.333333E-9 1.707927E+0 2.029157E-1 2.789159E+0 3.434343E-9 1.877636E+0 3.455456E-1 2.825525E+0 3.535354E-9 2.033549E+0 4.903662E-1 2.861891E+0 3.636364E-9 2.147976E+0 6.373736E-1 2.890537E+0 3.737374E-9 2.226848E+0 7.774074E-1 2.904926E+0 3.838384E-9 2.282909E+0 9.092026E-1 2.917759E+0 3.939394E-9 2.322179E+0 1.035547E+0 2.929043E+0 4.040404E-9 2.361450E+0 1.151726E+0 2.939570E+0 4.141414E-9 2.398097E+0 1.254211E+0 2.949059E+0 4.242424E-9 2.423528E+0 1.343796E+0 2.956858E+0 4.343434E-9 2.438055E+0 1.422219E+0 2.963167E+0 4.444444E-9 2.450449E+0 1.500642E+0 2.966108E+0 4.545455E-9 2.460790E+0 1.579065E+0 2.966820E+0 4.646465E-9 2.470636E+0 1.648810E+0 2.964180E+0 4.747475E-9 2.480481E+0 1.699499E+0 2.957384E+0 4.848485E-9 2.490327E+0 1.740188E+0 2.950846E+0 4.949495E-9 2.498281E+0 1.780878E+0 2.945260E+0 5.050505E-9 2.503676E+0 1.821567E+0 2.944064E+0 5.151515E-9 2.508480E+0 1.856203E+0 2.948959E+0 5.252525E-9 2.513284E+0 1.878850E+0 2.956973E+0 5.353535E-9 2.518088E+0 1.895799E+0 2.966470E+0 5.454545E-9 2.522022E+0 1.912749E+0 2.976390E+0 5.555556E-9 2.524943E+0 1.929698E+0 2.986311E+0 5.656566E-9 2.527643E+0 1.944229E+0 2.994724E+0 5.757576E-9 2.530342E+0 1.954397E+0 3.001088E+0 5.858586E-9 2.533042E+0 1.962708E+0 3.006082E+0 5.959596E-9 2.535218E+0 1.971019E+0 3.009948E+0 6.060606E-9 2.536868E+0 1.979331E+0 3.013392E+0 6.161616E-9 2.538410E+0 1.986453E+0 3.016835E+0 6.262626E-9 2.539952E+0 1.991609E+0 3.020279E+0 6.363636E-9 2.541494E+0 1.996024E+0 3.023289E+0 6.464646E-9 2.542742E+0 2.000439E+0 3.025206E+0 6.565657E-9 2.543733E+0 2.004854E+0 3.026651E+0 6.666667E-9 2.544676E+0 2.008657E+0 3.028095E+0 6.767677E-9 2.545618E+0 2.011526E+0 3.029540E+0 6.868687E-9 2.546561E+0 2.014089E+0 3.030836E+0 6.969697E-9 2.547303E+0 2.016652E+0 3.031777E+0 7.070707E-9 2.547894E+0 2.019215E+0 3.032588E+0 7.171717E-9 2.548458E+0 2.021410E+0 3.033399E+0 7.272727E-9 2.549022E+0 2.023079E+0 3.034210E+0 7.373737E-9 2.549587E+0 2.024604E+0 3.034904E+0 7.474747E-9 2.550037E+0 2.026128E+0 3.035324E+0 7.575758E-9 2.550413E+0 2.027652E+0 3.035664E+0 7.676768E-9 2.550778E+0 2.028948E+0 3.036005E+0 7.777778E-9 2.551142E+0 2.029940E+0 3.036345E+0 7.878788E-9 2.551506E+0 2.030863E+0 3.036609E+0 7.979798E-9 2.551788E+0 2.031786E+0 3.036703E+0 8.080808E-9 2.552023E+0 2.032709E+0 3.036758E+0 8.181818E-9 2.552252E+0 2.033492E+0 3.036814E+0 8.282828E-9 2.552480E+0 2.034099E+0 3.036869E+0 8.383838E-9 2.552709E+0 2.034674E+0 3.036873E+0 8.484848E-9 2.552892E+0 2.035250E+0 3.036768E+0 8.585859E-9 2.553051E+0 2.035825E+0 3.036645E+0 8.686869E-9 2.553209E+0 2.036307E+0 3.036521E+0 8.787879E-9 2.553366E+0 2.036679E+0 3.036398E+0 8.888889E-9 2.553523E+0 2.037037E+0 3.036250E+0 8.989899E-9 2.553645E+0 2.037395E+0 3.036053E+0 9.090909E-9 2.553752E+0 2.037753E+0 3.035850E+0 9.191919E-9 2.553857E+0 2.038056E+0 3.035648E+0 9.292929E-9 2.553963E+0 2.038297E+0 3.035445E+0 9.393939E-9 2.554068E+0 2.038533E+0 3.035240E+0 9.494949E-9 2.554154E+0 2.038769E+0 3.035031E+0 9.595960E-9 2.554232E+0 2.039006E+0 3.034822E+0 9.696970E-9 2.554310E+0 2.039203E+0 3.034613E+0 9.797980E-9 2.554388E+0 2.039360E+0 3.034404E+0 9.898990E-9 2.554466E+0 2.039515E+0 3.034197E+0 1.000000E-8 2.554530E+0 2.039671E+0 3.033996E+0 | |[End data_o | |====================================================================== [End]