|******************************************************************************* | Fairchild Semiconductor Corporation | 8-bit HCT Buffer | IBIS Model of 74HCT541SC | 20-LEAD SOIC (SC) Package |******************************************************************************* | [IBIS ver] 2.1 [File name] ht541wm_450.ibs [File Rev] 3.2 [Date] February 16 '99 [Source] SPICE-to-IBIS translation | (Bench correlated model, Bulk Resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] Generated by Peter R. LaFlamme (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | | |******************************************************************************* | COMPONENT: HCT541 |******************************************************************************* | [Component] 74HCT541SC [Manufacturer] Fairchild Semiconductor Corp [Package] |variable typ min max R_pkg 0.1 0.1 0.1 L_pkg 4.58n 3.72n 5.28n C_pkg .1p .1p .1p | | |******************************************************************************* | Package parameters for SOIC (SC) 20 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE1 cntrl NA 5.2n 0.1p 2 I0 data_i NA 4.9n 0.1p 3 I1 data_i NA 4.4n 0.1p 4 I2 data_i NA 4.1n 0.1p 5 I3 data_i NA 3.7n 0.1p 6 I4 data_i NA 3.7n 0.1p 7 I5 data_i NA 4.1n 0.1p 8 I6 data_i NA 4.4n 0.1p 9 I7 data_i NA 4.9n 0.1p 10 GND GND NA 5.2n 0.1p 11 O0 data_o NA 5.2n 0.1p 12 O1 data_o NA 4.9n 0.1p 13 O2 data_o NA 4.4n 0.1p 14 O3 data_o NA 4.1n 0.1p 15 O4 data_o NA 3.7n 0.1p 16 O5 data_o NA 3.7n 0.1p 17 O6 data_o NA 4.1n 0.1p 18 O7 data_o NA 4.4n 0.1p 19 OE2 cntrl NA 4.9n 0.1p 20 VCC POWER NA 5.2n 0.1p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =0.8000E+00 Vinh =2.0000E+00 C_comp 4.8000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -2.2170E+00 -2.2480E+00 -2.1880E+00 -4.8000 -2.1080E+00 -2.1390E+00 -2.0790E+00 -4.6000 -1.9990E+00 -2.0300E+00 -1.9700E+00 -4.4000 -1.8900E+00 -1.9210E+00 -1.8610E+00 -4.2000 -1.7810E+00 -1.8120E+00 -1.7520E+00 -4.0000 -1.6730E+00 -1.7030E+00 -1.6430E+00 -3.8000 -1.5640E+00 -1.5950E+00 -1.5340E+00 -3.6000 -1.4550E+00 -1.4860E+00 -1.4260E+00 -3.4000 -1.3470E+00 -1.3770E+00 -1.3170E+00 -3.2000 -1.2380E+00 -1.2690E+00 -1.2080E+00 -3.0000 -1.1300E+00 -1.1610E+00 -1.1000E+00 -2.8000 -1.0220E+00 -1.0520E+00 -9.9190E-01 -2.6000 -9.1420E-01 -9.4470E-01 -8.8360E-01 -2.4000 -8.0630E-01 -8.3690E-01 -7.7550E-01 -2.2000 -6.9870E-01 -7.2940E-01 -6.6750E-01 -2.0000 -5.9140E-01 -6.2220E-01 -5.5990E-01 -1.8000 -4.8460E-01 -5.1550E-01 -4.5270E-01 -1.6000 -3.7850E-01 -4.0950E-01 -3.4620E-01 -1.4000 -2.7350E-01 -3.0470E-01 -2.4070E-01 -1.2000 -1.7070E-01 -2.0180E-01 -1.3760E-01 -1.0000 -7.3330E-02 -1.0340E-01 -4.2460E-02 -0.8000 -5.9830E-03 -2.1200E-02 -4.0660E-03 -0.6000 -3.1480E-04 -3.0990E-04 -5.1540E-04 -0.4000 -1.0080E-05 -1.0850E-05 -9.6470E-06 -0.2000 -4.0020E-06 -4.0100E-06 -4.0000E-06 0.0000 -7.5330E-12 -3.5600E-11 -5.5650E-12 0.2000 4.0000E-06 4.0000E-06 4.0000E-06 0.4000 8.0000E-06 8.0000E-06 8.0000E-06 0.6000 1.2000E-05 1.2000E-05 1.2000E-05 0.8000 1.6000E-05 1.6000E-05 1.6000E-05 1.0000 2.0000E-05 2.0000E-05 2.0000E-05 1.2000 2.4000E-05 2.4000E-05 2.4000E-05 1.4000 2.8000E-05 2.8000E-05 2.8000E-05 1.6000 3.2000E-05 3.2000E-05 3.2000E-05 1.8000 3.6000E-05 3.6000E-05 3.6000E-05 2.0000 4.0000E-05 4.0000E-05 4.0000E-05 2.2000 4.4000E-05 4.4000E-05 4.4000E-05 2.4000 4.8000E-05 4.8000E-05 4.8000E-05 2.6000 5.2000E-05 5.2000E-05 5.2000E-05 2.8000 5.6000E-05 5.6000E-05 5.6000E-05 3.0000 6.0000E-05 6.0000E-05 6.0000E-05 3.2000 6.4000E-05 6.4000E-05 6.4000E-05 3.4000 6.8000E-05 6.8000E-05 6.8000E-05 3.6000 7.2000E-05 7.2000E-05 7.2000E-05 3.8000 7.6000E-05 7.6000E-05 7.6000E-05 4.0000 8.0000E-05 8.0000E-05 8.0000E-05 4.2000 8.4000E-05 8.4000E-05 8.4000E-05 4.4000 8.8000E-05 8.8000E-05 8.8000E-05 4.6000 9.2000E-05 9.2000E-05 9.2000E-05 4.8000 9.6000E-05 9.6000E-05 9.6000E-05 5.0000 1.0000E-04 1.0000E-04 1.0000E-04 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 1.2950E-01 9.4540E-02 1.7210E-01 -4.9000 1.2520E-01 9.1050E-02 1.6690E-01 -4.8000 1.2090E-01 8.7580E-02 1.6170E-01 -4.7000 1.1660E-01 8.4130E-02 1.5660E-01 -4.6000 1.1240E-01 8.0710E-02 1.5140E-01 -4.5000 1.0810E-01 7.7320E-02 1.4630E-01 -4.4000 1.0390E-01 7.3950E-02 1.4130E-01 -4.3000 9.9730E-02 7.0600E-02 1.3620E-01 -4.2000 9.5560E-02 6.7280E-02 1.3120E-01 -4.1000 9.1410E-02 6.3990E-02 1.2620E-01 -4.0000 8.7280E-02 6.0730E-02 1.2120E-01 -3.9000 8.3180E-02 5.7500E-02 1.1620E-01 -3.8000 7.9100E-02 5.4300E-02 1.1120E-01 -3.7000 7.5040E-02 5.1140E-02 1.0630E-01 -3.6000 7.1010E-02 4.8010E-02 1.0140E-01 -3.5000 6.7000E-02 4.4910E-02 9.6460E-02 -3.4000 6.3030E-02 4.1860E-02 9.1580E-02 -3.3000 5.9080E-02 3.8850E-02 8.6720E-02 -3.2000 5.5170E-02 3.5890E-02 8.1880E-02 -3.1000 5.1300E-02 3.2970E-02 7.7070E-02 -3.0000 4.7460E-02 3.0110E-02 7.2280E-02 -2.9000 4.3670E-02 2.7310E-02 6.7510E-02 -2.8000 3.9920E-02 2.4580E-02 6.2780E-02 -2.7000 3.6230E-02 2.1910E-02 5.8080E-02 -2.6000 3.2600E-02 1.9320E-02 5.3420E-02 -2.5000 2.9040E-02 1.6820E-02 4.8800E-02 -2.4000 2.5550E-02 1.4420E-02 4.4230E-02 -2.3000 2.2160E-02 1.2120E-02 3.9710E-02 -2.2000 1.8870E-02 9.9490E-03 3.5250E-02 -2.1000 1.5710E-02 7.9170E-03 3.0870E-02 -2.0000 1.2690E-02 6.0440E-03 2.6580E-02 -1.9000 9.8500E-03 4.3570E-03 2.2400E-02 -1.8000 7.2270E-03 2.8850E-03 1.8360E-02 -1.7000 4.8750E-03 1.6710E-03 1.4480E-02 -1.6000 2.8630E-03 7.7900E-04 1.0830E-02 -1.5000 1.3090E-03 2.8920E-04 7.4620E-03 -1.4000 4.0410E-04 1.4120E-04 4.4900E-03 -1.3000 1.5330E-04 1.1780E-04 2.0760E-03 -1.2000 1.2510E-04 1.1410E-04 5.5170E-04 -1.1000 1.2200E-04 1.1200E-04 1.5730E-04 -1.0000 1.2000E-04 1.1000E-04 1.3050E-04 -0.9000 1.1800E-04 1.0800E-04 1.2800E-04 -0.8000 1.1600E-04 1.0600E-04 1.2600E-04 -0.7000 1.1400E-04 1.0400E-04 1.2400E-04 -0.6000 1.1200E-04 1.0200E-04 1.2200E-04 -0.5000 1.1000E-04 1.0000E-04 1.2000E-04 -0.4000 1.0800E-04 9.8000E-05 1.1800E-04 -0.3000 1.0600E-04 9.6000E-05 1.1600E-04 -0.2000 1.0400E-04 9.4000E-05 1.1400E-04 -0.1000 1.0200E-04 9.2000E-05 1.1200E-04 0.0000 1.0000E-04 9.0000E-05 1.1000E-04 | | End [Model] cntrl | |************************************************************************ | Model input |************************************************************************ | [Model] data_i Model_type Input Polarity Non-Inverting Vinl =0.8000E+00 Vinh =2.0000E+00 C_comp 4.8000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -2.1580E+00 -2.1880E+00 -2.1300E+00 -4.8000 -2.0520E+00 -2.0820E+00 -2.0240E+00 -4.6000 -1.9460E+00 -1.9760E+00 -1.9180E+00 -4.4000 -1.8400E+00 -1.8700E+00 -1.8120E+00 -4.2000 -1.7340E+00 -1.7640E+00 -1.7060E+00 -4.0000 -1.6280E+00 -1.6580E+00 -1.6000E+00 -3.8000 -1.5220E+00 -1.5520E+00 -1.4940E+00 -3.6000 -1.4170E+00 -1.4470E+00 -1.3880E+00 -3.4000 -1.3110E+00 -1.3410E+00 -1.2820E+00 -3.2000 -1.2060E+00 -1.2350E+00 -1.1760E+00 -3.0000 -1.1000E+00 -1.1300E+00 -1.0710E+00 -2.8000 -9.9530E-01 -1.0250E+00 -9.6560E-01 -2.6000 -8.9010E-01 -9.1990E-01 -8.6020E-01 -2.4000 -7.8510E-01 -8.1490E-01 -7.5500E-01 -2.2000 -6.8040E-01 -7.1030E-01 -6.5000E-01 -2.0000 -5.7600E-01 -6.0600E-01 -5.4520E-01 -1.8000 -4.7200E-01 -5.0210E-01 -4.4090E-01 -1.6000 -3.6870E-01 -3.9900E-01 -3.3720E-01 -1.4000 -2.6650E-01 -2.9700E-01 -2.3460E-01 -1.2000 -1.6640E-01 -1.9680E-01 -1.3420E-01 -1.0000 -7.1670E-02 -1.0100E-01 -4.1550E-02 -0.8000 -5.9310E-03 -2.0870E-02 -4.0440E-03 -0.6000 -3.0270E-04 -2.9780E-04 -5.0270E-04 -0.4000 -2.0760E-06 -2.8550E-06 -1.6430E-06 -0.2000 -2.1890E-09 -9.9300E-09 -2.9680E-10 0.0000 -7.5330E-12 -3.5600E-11 -5.5650E-12 0.2000 -3.5920E-12 6.4820E-12 -4.6890E-12 0.4000 -2.5270E-12 1.1160E-11 -3.8840E-12 0.6000 -1.6380E-12 1.3220E-11 -3.0810E-12 0.8000 -7.6650E-13 1.4960E-11 -2.2790E-12 1.0000 9.9480E-14 1.6640E-11 -1.4770E-12 1.2000 9.6810E-13 1.8310E-11 -6.7500E-13 1.4000 1.8330E-12 1.9970E-11 1.2610E-13 1.6000 2.7000E-12 2.1640E-11 9.2730E-13 1.8000 3.5670E-12 2.3300E-11 1.7280E-12 2.0000 4.4340E-12 2.4960E-11 2.5310E-12 2.2000 5.3020E-12 2.6620E-11 3.3320E-12 2.4000 6.1710E-12 2.8290E-11 4.1340E-12 2.6000 7.0380E-12 2.9950E-11 4.9380E-12 2.8000 7.9050E-12 3.1620E-11 5.7380E-12 3.0000 8.7720E-12 3.3300E-11 6.5410E-12 3.2000 9.6420E-12 3.5000E-11 7.3400E-12 3.4000 1.0520E-11 3.6710E-11 8.1390E-12 3.6000 1.1390E-11 3.8450E-11 8.9460E-12 3.8000 1.2270E-11 4.0220E-11 9.7450E-12 4.0000 1.3150E-11 4.2050E-11 1.0550E-11 4.2000 1.4040E-11 4.3950E-11 1.1350E-11 4.4000 1.4930E-11 4.5940E-11 1.2150E-11 4.6000 1.5840E-11 4.8060E-11 1.2950E-11 4.8000 1.6760E-11 5.0340E-11 1.3760E-11 5.0000 1.7710E-11 5.2810E-11 1.4570E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 1.2910E-01 9.4190E-02 1.7140E-01 -4.9000 1.2470E-01 9.0700E-02 1.6630E-01 -4.8000 1.2050E-01 8.7240E-02 1.6110E-01 -4.7000 1.1620E-01 8.3810E-02 1.5600E-01 -4.6000 1.1190E-01 8.0390E-02 1.5080E-01 -4.5000 1.0770E-01 7.7010E-02 1.4580E-01 -4.4000 1.0350E-01 7.3640E-02 1.4070E-01 -4.3000 9.9340E-02 7.0310E-02 1.3570E-01 -4.2000 9.5180E-02 6.7000E-02 1.3060E-01 -4.1000 9.1040E-02 6.3720E-02 1.2560E-01 -4.0000 8.6920E-02 6.0460E-02 1.2070E-01 -3.9000 8.2830E-02 5.7240E-02 1.1570E-01 -3.8000 7.8760E-02 5.4050E-02 1.1080E-01 -3.7000 7.4710E-02 5.0890E-02 1.0580E-01 -3.6000 7.0690E-02 4.7770E-02 1.0090E-01 -3.5000 6.6700E-02 4.4680E-02 9.6040E-02 -3.4000 6.2740E-02 4.1640E-02 9.1170E-02 -3.3000 5.8800E-02 3.8640E-02 8.6330E-02 -3.2000 5.4900E-02 3.5680E-02 8.1510E-02 -3.1000 5.1040E-02 3.2770E-02 7.6710E-02 -3.0000 4.7210E-02 2.9920E-02 7.1930E-02 -2.9000 4.3430E-02 2.7130E-02 6.7180E-02 -2.8000 3.9690E-02 2.4400E-02 6.2470E-02 -2.7000 3.6010E-02 2.1740E-02 5.7780E-02 -2.6000 3.2390E-02 1.9160E-02 5.3130E-02 -2.5000 2.8840E-02 1.6660E-02 4.8520E-02 -2.4000 2.5360E-02 1.4260E-02 4.3960E-02 -2.3000 2.1980E-02 1.1970E-02 3.9460E-02 -2.2000 1.8700E-02 9.8050E-03 3.5020E-02 -2.1000 1.5540E-02 7.7770E-03 3.0650E-02 -2.0000 1.2530E-02 5.9090E-03 2.6370E-02 -1.9000 9.6980E-03 4.2260E-03 2.2200E-02 -1.8000 7.0820E-03 2.7570E-03 1.8170E-02 -1.7000 4.7350E-03 1.5460E-03 1.4310E-02 -1.6000 2.7290E-03 6.5670E-04 1.0660E-02 -1.5000 1.1780E-03 1.6920E-04 7.3080E-03 -1.4000 2.7590E-04 2.3230E-05 4.3440E-03 -1.3000 2.7260E-05 1.7930E-06 1.9370E-03 -1.2000 1.1390E-06 8.5690E-08 4.1680E-04 -1.1000 2.0440E-08 3.4150E-09 2.5230E-05 -1.0000 3.0450E-10 1.8530E-10 5.0460E-07 -0.9000 2.6010E-11 6.3170E-11 2.2180E-09 -0.8000 2.1780E-11 5.7180E-11 2.6400E-11 -0.7000 2.1180E-11 5.5540E-11 1.9420E-11 -0.6000 2.0670E-11 5.4140E-11 1.8990E-11 -0.5000 2.0150E-11 5.2810E-11 1.8590E-11 -0.4000 1.9650E-11 5.1560E-11 1.8180E-11 -0.3000 1.9140E-11 5.0330E-11 1.7780E-11 -0.2000 1.8650E-11 4.9180E-11 1.7370E-11 -0.1000 1.8180E-11 4.8060E-11 1.6970E-11 0.0000 1.7710E-11 4.6980E-11 1.6570E-11 | | End [Model] input | |************************************************************************ | Model data_o |************************************************************************ | [Model] data_o Model_type 3-state Polarity Non-Inverting Enable Active-Low Vmeas =1.3000E+00 Cref =5.0000E-11 Vref = 0.000 C_comp 9.8000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [Pulldown] | voltage I(typ) I(min) I(max) | -5.0000 -6.4800E-02 -4.9200E-02 -8.1200E-02 -4.6000 -6.3300E-02 -4.7500E-02 -7.9800E-02 -4.2000 -6.1300E-02 -4.5500E-02 -7.7700E-02 -3.8000 -5.8800E-02 -4.3300E-02 -7.5000E-02 -3.4000 -5.5900E-02 -4.0900E-02 -7.1800E-02 -3.0000 -5.2600E-02 -3.8100E-02 -6.7900E-02 -2.6000 -4.8800E-02 -3.5100E-02 -6.3500E-02 -2.2000 -4.4600E-02 -3.1900E-02 -5.8400E-02 -1.8000 -3.9900E-02 -2.8200E-02 -5.2600E-02 -1.4000 -3.4670E-02 -2.4320E-02 -4.6180E-02 -1.0000 -2.9490E-02 -2.0070E-02 -4.2720E-02 -0.9000 -2.9410E-02 -1.9210E-02 -4.3484E-02 -0.8000 -2.9713E-02 -1.8890E-02 -4.0662E-02 -0.7000 -2.7388E-02 -1.8635E-02 -3.6584E-02 -0.6000 -2.3946E-02 -1.6661E-02 -3.2091E-02 -0.5000 -2.0155E-02 -1.3997E-02 -2.7119E-02 -0.4000 -1.6217E-02 -1.1226E-02 -2.1868E-02 -0.3000 -1.2220E-02 -8.4317E-03 -1.6510E-02 -0.2000 -8.1800E-03 -5.6230E-03 -1.1080E-02 -0.1000 -4.1050E-03 -2.8090E-03 -5.5760E-03 0.0000 5.8760E-11 -2.2100E-12 -9.1000E-13 0.1000 4.0370E-03 2.7440E-03 5.5170E-03 0.2000 7.9160E-03 5.3670E-03 1.0850E-02 0.3000 1.1640E-02 7.8720E-03 1.6000E-02 0.4000 1.5210E-02 1.0260E-02 2.0960E-02 0.5000 1.8620E-02 1.2530E-02 2.5740E-02 0.6000 2.1880E-02 1.4690E-02 3.0340E-02 0.7000 2.4990E-02 1.6740E-02 3.4750E-02 0.8000 2.7950E-02 1.8680E-02 3.8980E-02 0.9000 3.0760E-02 2.0510E-02 4.3020E-02 1.0000 3.3430E-02 2.2240E-02 4.6880E-02 1.1000 3.5950E-02 2.3860E-02 5.0560E-02 1.2000 3.8330E-02 2.5380E-02 5.4050E-02 1.3000 4.0570E-02 2.6800E-02 5.7360E-02 1.4000 4.2670E-02 2.8120E-02 6.0490E-02 1.5000 4.4630E-02 2.9340E-02 6.3440E-02 1.6000 4.6450E-02 3.0460E-02 6.6190E-02 1.7000 4.8120E-02 3.1490E-02 6.8760E-02 1.8000 4.9650E-02 3.2410E-02 7.1130E-02 1.9000 5.1030E-02 3.3240E-02 7.3290E-02 2.0000 5.2260E-02 3.3960E-02 7.5230E-02 2.1000 5.3320E-02 3.4590E-02 7.6940E-02 2.2000 5.4220E-02 3.5110E-02 7.8400E-02 2.3000 5.4960E-02 3.5540E-02 7.9620E-02 2.4000 5.5560E-02 3.5880E-02 8.0600E-02 2.5000 5.6030E-02 3.6160E-02 8.1380E-02 2.6000 5.6400E-02 3.6380E-02 8.1990E-02 2.7000 5.6700E-02 3.6560E-02 8.2470E-02 2.8000 5.6950E-02 3.6710E-02 8.2850E-02 2.9000 5.7150E-02 3.6840E-02 8.3170E-02 3.0000 5.7320E-02 3.6950E-02 8.3430E-02 3.1000 5.7470E-02 3.7040E-02 8.3650E-02 3.2000 5.7600E-02 3.7120E-02 8.3840E-02 3.3000 5.7710E-02 3.7200E-02 8.4000E-02 3.4000 5.7820E-02 3.7260E-02 8.4150E-02 3.5000 5.7910E-02 3.7330E-02 8.4290E-02 3.6000 5.8000E-02 3.7390E-02 8.4410E-02 3.7000 5.8080E-02 3.7440E-02 8.4520E-02 3.8000 5.8160E-02 3.7490E-02 8.4630E-02 3.9000 5.8230E-02 3.7540E-02 8.4730E-02 4.0000 5.8300E-02 3.7590E-02 8.4820E-02 4.1000 5.8370E-02 3.7630E-02 8.4910E-02 4.2000 5.8430E-02 3.7680E-02 8.5000E-02 4.3000 5.8490E-02 3.7720E-02 8.5080E-02 4.4000 5.8560E-02 3.7760E-02 8.5170E-02 4.5000 5.8620E-02 3.7800E-02 8.5250E-02 4.6000 5.8680E-02 3.7850E-02 8.5330E-02 4.7000 5.8740E-02 3.7890E-02 8.5410E-02 4.8000 5.8810E-02 3.7930E-02 8.5500E-02 4.9000 5.8870E-02 3.7969E-02 8.5590E-02 5.0000 5.8940E-02 3.8015E-02 8.5680E-02 5.1000 5.9010E-02 3.8370E-02 8.5780E-02 5.2000 5.9090E-02 4.1510E-02 8.5880E-02 5.3000 5.9170E-02 4.9350E-02 8.5990E-02 5.4000 5.9250E-02 5.9330E-02 8.6110E-02 5.5000 5.9350E-02 7.0150E-02 8.6250E-02 5.6000 5.9460E-02 8.1460E-02 8.6390E-02 5.7000 5.9770E-02 9.3030E-02 8.6550E-02 5.8000 6.3160E-02 1.0480E-01 8.6730E-02 5.9000 7.1710E-02 1.1670E-01 8.6940E-02 6.0000 8.2300E-02 1.2880E-01 8.7160E-02 6.4000 1.2970E-01 1.8110E-01 9.1710E-02 6.8000 1.8540E-01 2.3790E-01 1.3870E-01 7.2000 2.4770E-01 2.9770E-01 2.0190E-01 7.6000 3.1370E-01 3.5980E-01 2.7190E-01 8.0000 3.8280E-01 4.2400E-01 3.4610E-01 8.4000 4.5490E-01 4.9030E-01 4.2410E-01 8.8000 5.3000E-01 5.5890E-01 5.0600E-01 9.2000 6.0830E-01 6.2980E-01 5.9170E-01 9.6000 6.8990E-01 7.0320E-01 6.8130E-01 10.0000 7.7490E-01 7.7920E-01 7.7470E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -5.0000 5.3100E-02 4.3500E-02 6.4800E-02 -4.6000 5.0300E-02 4.1000E-02 6.1900E-02 -4.2000 4.7500E-02 3.8400E-02 5.8900E-02 -3.8000 4.4600E-02 3.5900E-02 5.5800E-02 -3.4000 4.1700E-02 3.3200E-02 5.2500E-02 -3.0000 3.8600E-02 3.0500E-02 4.9100E-02 -2.6000 3.5400E-02 2.7600E-02 4.5400E-02 -2.2000 3.2000E-02 2.4700E-02 4.1600E-02 -1.8000 2.8400E-02 2.1700E-02 3.7400E-02 -1.4000 2.4650E-02 1.8530E-02 3.3100E-02 -1.0000 2.1030E-02 1.5230E-02 3.1230E-02 -0.9000 2.0940E-02 1.4570E-02 3.4947E-02 -0.8000 2.2583E-02 1.4260E-02 3.4612E-02 -0.7000 2.2577E-02 1.4888E-02 3.0407E-02 -0.6000 1.9504E-02 1.4633E-02 2.6040E-02 -0.5000 1.6190E-02 1.2335E-02 2.1680E-02 -0.4000 1.2900E-02 9.8154E-03 1.7320E-02 -0.3000 9.6360E-03 7.3110E-03 1.2980E-02 -0.2000 6.3940E-03 4.8380E-03 8.6370E-03 -0.1000 3.1810E-03 2.4000E-03 4.3110E-03 0.0000 6.0920E-11 2.5000E-11 2.2040E-10 0.1000 -3.1280E-03 -2.3470E-03 -4.2570E-03 0.2000 -6.1820E-03 -4.6280E-03 -8.4240E-03 0.3000 -9.1640E-03 -6.8450E-03 -1.2500E-02 0.4000 -1.2070E-02 -8.9950E-03 -1.6490E-02 0.5000 -1.4900E-02 -1.1080E-02 -2.0380E-02 0.6000 -1.7660E-02 -1.3090E-02 -2.4190E-02 0.7000 -2.0350E-02 -1.5040E-02 -2.7900E-02 0.8000 -2.2950E-02 -1.6920E-02 -3.1510E-02 0.9000 -2.5480E-02 -1.8730E-02 -3.5030E-02 1.0000 -2.7930E-02 -2.0470E-02 -3.8460E-02 1.1000 -3.0300E-02 -2.2140E-02 -4.1790E-02 1.2000 -3.2590E-02 -2.3740E-02 -4.5020E-02 1.3000 -3.4810E-02 -2.5270E-02 -4.8160E-02 1.4000 -3.6940E-02 -2.6730E-02 -5.1190E-02 1.5000 -3.8990E-02 -2.8110E-02 -5.4130E-02 1.6000 -4.0960E-02 -2.9420E-02 -5.6970E-02 1.7000 -4.2850E-02 -3.0660E-02 -5.9710E-02 1.8000 -4.4650E-02 -3.1830E-02 -6.2340E-02 1.9000 -4.6370E-02 -3.2920E-02 -6.4880E-02 2.0000 -4.8010E-02 -3.3930E-02 -6.7310E-02 2.1000 -4.9560E-02 -3.4870E-02 -6.9640E-02 2.2000 -5.1030E-02 -3.5740E-02 -7.1870E-02 2.3000 -5.2410E-02 -3.6540E-02 -7.3990E-02 2.4000 -5.3710E-02 -3.7270E-02 -7.6010E-02 2.5000 -5.4920E-02 -3.7920E-02 -7.7930E-02 2.6000 -5.6050E-02 -3.8520E-02 -7.9740E-02 2.7000 -5.7100E-02 -3.9050E-02 -8.1450E-02 2.8000 -5.8070E-02 -3.9530E-02 -8.3070E-02 2.9000 -5.8960E-02 -3.9950E-02 -8.4580E-02 3.0000 -5.9780E-02 -4.0340E-02 -8.5990E-02 3.1000 -6.0540E-02 -4.0690E-02 -8.7310E-02 3.2000 -6.1230E-02 -4.1010E-02 -8.8530E-02 3.3000 -6.1860E-02 -4.1310E-02 -8.9680E-02 3.4000 -6.2450E-02 -4.1580E-02 -9.0740E-02 3.5000 -6.2990E-02 -4.1850E-02 -9.1730E-02 3.6000 -6.3500E-02 -4.2090E-02 -9.2650E-02 3.7000 -6.3970E-02 -4.2330E-02 -9.3510E-02 3.8000 -6.4420E-02 -4.2560E-02 -9.4320E-02 3.9000 -6.4850E-02 -4.2780E-02 -9.5080E-02 4.0000 -6.5250E-02 -4.2990E-02 -9.5790E-02 4.1000 -6.5640E-02 -4.3190E-02 -9.6460E-02 4.2000 -6.6010E-02 -4.3390E-02 -9.7100E-02 4.3000 -6.6370E-02 -4.3590E-02 -9.7700E-02 4.4000 -6.6720E-02 -4.3780E-02 -9.8270E-02 4.5000 -6.7050E-02 -4.3960E-02 -9.8810E-02 4.6000 -6.7370E-02 -4.4140E-02 -9.9330E-02 4.7000 -6.7680E-02 -4.4320E-02 -9.9830E-02 4.8000 -6.7990E-02 -4.4490E-02 -1.0030E-01 4.9000 -6.8280E-02 -4.4670E-02 -1.0080E-01 5.0000 -6.8560E-02 -4.4870E-02 -1.0120E-01 5.1000 -6.8840E-02 -4.5320E-02 -1.0160E-01 5.2000 -6.9110E-02 -4.7560E-02 -1.0200E-01 5.3000 -6.9380E-02 -5.5260E-02 -1.0240E-01 5.4000 -6.9640E-02 -6.7150E-02 -1.0280E-01 5.5000 -6.9920E-02 -8.0710E-02 -1.0320E-01 5.6000 -7.0460E-02 -9.5040E-02 -1.0350E-01 5.7000 -7.1770E-02 -1.0980E-01 -1.0380E-01 5.8000 -7.5030E-02 -1.2480E-01 -1.0420E-01 5.9000 -8.4090E-02 -1.4010E-01 -1.0450E-01 6.0000 -9.6990E-02 -1.5550E-01 -1.0490E-01 6.4000 -1.5700E-01 -2.1790E-01 -1.1410E-01 6.8000 -2.2020E-01 -2.8120E-01 -1.6750E-01 7.2000 -2.8460E-01 -3.4510E-01 -2.3160E-01 7.6000 -3.4960E-01 -4.0940E-01 -2.9720E-01 8.0000 -4.1490E-01 -4.7390E-01 -3.6340E-01 8.4000 -4.8050E-01 -5.3860E-01 -4.3000E-01 8.8000 -5.4630E-01 -6.0350E-01 -4.9680E-01 9.2000 -6.1220E-01 -6.6850E-01 -5.6370E-01 9.6000 -6.7820E-01 -7.3370E-01 -6.3070E-01 10.0000 -7.4440E-01 -7.9890E-01 -6.9790E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -6.6690E-01 -6.6690E-01 -6.6850E-01 -4.8000 -6.3410E-01 -6.3460E-01 -6.3530E-01 -4.6000 -6.0140E-01 -6.0230E-01 -6.0210E-01 -4.4000 -5.6880E-01 -5.7010E-01 -5.6900E-01 -4.2000 -5.3610E-01 -5.3790E-01 -5.3590E-01 -4.0000 -5.0350E-01 -5.0570E-01 -5.0270E-01 -3.8000 -4.7100E-01 -4.7360E-01 -4.6970E-01 -3.6000 -4.3840E-01 -4.4150E-01 -4.3660E-01 -3.4000 -4.0590E-01 -4.0940E-01 -4.0360E-01 -3.2000 -3.7350E-01 -3.7750E-01 -3.7060E-01 -3.0000 -3.4110E-01 -3.4560E-01 -3.3770E-01 -2.8000 -3.0880E-01 -3.1370E-01 -3.0480E-01 -2.6000 -2.7660E-01 -2.8200E-01 -2.7200E-01 -2.4000 -2.4450E-01 -2.5030E-01 -2.3930E-01 -2.2000 -2.1250E-01 -2.1880E-01 -2.0670E-01 -2.0000 -1.8060E-01 -1.8740E-01 -1.7420E-01 -1.8000 -1.4890E-01 -1.5630E-01 -1.4200E-01 -1.6000 -1.1750E-01 -1.2530E-01 -1.0990E-01 -1.4000 -8.6530E-02 -9.4780E-02 -7.8330E-02 -1.2000 -5.6180E-02 -6.4810E-02 -4.7520E-02 -1.0000 -2.7330E-02 -3.5990E-02 -1.9170E-02 -0.8000 -5.0370E-03 -1.0640E-02 -4.8480E-03 -0.6000 -3.9410E-04 -3.7850E-04 -6.3900E-04 -0.4000 -2.7540E-06 -3.8340E-06 -2.1520E-06 -0.2000 -2.9100E-09 -1.3240E-08 -4.2970E-10 0.0000 -4.7530E-11 -7.7980E-11 -4.9570E-11 0.2000 -3.9760E-11 -2.7700E-11 -4.5080E-11 0.4000 -3.5070E-11 -1.8800E-11 -4.0680E-11 0.6000 -3.0570E-11 -1.2610E-11 -3.6270E-11 0.8000 -2.6080E-11 -6.7560E-12 -3.1870E-11 1.0000 -2.1600E-11 -9.6370E-13 -2.7470E-11 1.2000 -1.7110E-11 4.8160E-12 -2.3070E-11 1.4000 -1.2630E-11 1.0590E-11 -1.8660E-11 1.6000 -8.1480E-12 1.6370E-11 -1.4260E-11 1.8000 -3.6650E-12 2.2140E-11 -9.8590E-12 2.0000 8.1710E-13 2.7900E-11 -5.4570E-12 2.2000 5.3020E-12 3.3670E-11 -1.0520E-12 2.4000 9.7820E-12 3.9440E-11 3.3480E-12 2.6000 1.4270E-11 4.5220E-11 7.7520E-12 2.8000 1.8750E-11 5.1010E-11 1.2150E-11 3.0000 2.3230E-11 5.6800E-11 1.6560E-11 3.2000 2.7720E-11 6.2610E-11 2.0960E-11 3.4000 3.2210E-11 6.8440E-11 2.5360E-11 3.6000 3.6700E-11 7.4310E-11 2.9760E-11 3.8000 4.1190E-11 8.0210E-11 3.4170E-11 4.0000 4.5700E-11 8.6190E-11 3.8570E-11 4.2000 5.0200E-11 9.2250E-11 4.2970E-11 4.4000 5.4720E-11 9.8430E-11 4.7370E-11 4.6000 5.9250E-11 1.3940E-10 5.1780E-11 4.8000 6.3800E-11 2.3760E-08 5.6180E-11 5.0000 6.8380E-11 1.5360E-05 6.0600E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -5.0000 6.4310E-01 6.1390E-01 6.8200E-01 -4.9000 6.2620E-01 5.9790E-01 6.6400E-01 -4.8000 6.0930E-01 5.8190E-01 6.4610E-01 -4.7000 5.9240E-01 5.6600E-01 6.2820E-01 -4.6000 5.7560E-01 5.5010E-01 6.1030E-01 -4.5000 5.5880E-01 5.3420E-01 5.9250E-01 -4.4000 5.4200E-01 5.1840E-01 5.7470E-01 -4.3000 5.2520E-01 5.0260E-01 5.5690E-01 -4.2000 5.0850E-01 4.8690E-01 5.3920E-01 -4.1000 4.9180E-01 4.7120E-01 5.2150E-01 -4.0000 4.7520E-01 4.5550E-01 5.0380E-01 -3.9000 4.5860E-01 4.3990E-01 4.8620E-01 -3.8000 4.4200E-01 4.2430E-01 4.6850E-01 -3.7000 4.2540E-01 4.0880E-01 4.5090E-01 -3.6000 4.0890E-01 3.9330E-01 4.3340E-01 -3.5000 3.9250E-01 3.7790E-01 4.1590E-01 -3.4000 3.7610E-01 3.6250E-01 3.9840E-01 -3.3000 3.5970E-01 3.4720E-01 3.8090E-01 -3.2000 3.4340E-01 3.3190E-01 3.6350E-01 -3.1000 3.2710E-01 3.1670E-01 3.4610E-01 -3.0000 3.1090E-01 3.0160E-01 3.2880E-01 -2.9000 2.9480E-01 2.8660E-01 3.1150E-01 -2.8000 2.7870E-01 2.7160E-01 2.9430E-01 -2.7000 2.6270E-01 2.5670E-01 2.7710E-01 -2.6000 2.4680E-01 2.4200E-01 2.6000E-01 -2.5000 2.3100E-01 2.2730E-01 2.4290E-01 -2.4000 2.1530E-01 2.1280E-01 2.2590E-01 -2.3000 1.9970E-01 1.9830E-01 2.0900E-01 -2.2000 1.8420E-01 1.8410E-01 1.9220E-01 -2.1000 1.6890E-01 1.7000E-01 1.7550E-01 -2.0000 1.5380E-01 1.5610E-01 1.5890E-01 -1.9000 1.3890E-01 1.4240E-01 1.4250E-01 -1.8000 1.2420E-01 1.2890E-01 1.2630E-01 -1.7000 1.0990E-01 1.1580E-01 1.1020E-01 -1.6000 9.5910E-02 1.0300E-01 9.4500E-02 -1.5000 8.2490E-02 9.0680E-02 7.9120E-02 -1.4000 6.9780E-02 7.8680E-02 6.4220E-02 -1.3000 5.7700E-02 6.6860E-02 4.9980E-02 -1.2000 4.5930E-02 5.5180E-02 3.6780E-02 -1.1000 3.4390E-02 4.3680E-02 2.4870E-02 -1.0000 2.3220E-02 3.2450E-02 1.3790E-02 -0.9000 1.2730E-02 2.1660E-02 4.2630E-03 -0.8000 4.0470E-03 1.1690E-02 1.7760E-04 -0.7000 2.7290E-04 3.7320E-03 2.8750E-06 -0.6000 6.1850E-06 3.5700E-04 4.3290E-08 -0.5000 1.2890E-07 1.5360E-05 5.4350E-10 -0.4000 2.7410E-09 6.0400E-07 8.4540E-11 -0.3000 1.2990E-10 2.3760E-08 7.8240E-11 -0.2000 7.4070E-11 1.0320E-09 7.6000E-11 -0.1000 7.0680E-11 1.3940E-10 7.3800E-11 0.0000 6.8380E-11 1.0160E-10 7.1600E-11 | [Ramp] | variable typ min max dV/dt_r 1.9086/3.4341n 1.1274/4.0207n 2.3976/2.7253n dV/dt_f 1.9584/3.8775n 1.0434/4.2303n 2.5146/3.0865n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 0.000 0.000 0.000 3.0000E-10 2.0350E-06 0.000 2.1395E-07 6.0000E-10 5.5700E-06 2.0040E-06 1.9417E-06 9.0000E-10 1.2427E-06 6.5645E-06 1.3728E-05 1.2000E-09 1.1660E-06 3.7270E-06 3.3860E-05 1.5000E-09 1.3825E-05 1.1370E-06 5.8840E-05 1.8000E-09 3.4140E-05 3.3780E-06 7.6440E-04 2.1000E-09 5.0700E-05 9.2350E-06 2.8450E-03 2.4000E-09 9.1680E-05 1.4815E-05 3.4340E-02 2.7000E-09 1.0133E-03 2.4350E-05 8.8495E-02 3.0000E-09 1.1702E-03 3.8875E-05 1.6130E-01 3.3000E-09 7.9155E-03 5.3665E-05 2.4055E-01 3.6000E-09 2.4950E-02 6.6825E-05 3.4085E-01 3.9000E-09 5.5240E-02 7.1550E-06 4.5115E-01 4.2000E-09 9.7885E-02 4.5390E-04 5.7895E-01 4.5000E-09 1.5195E-01 1.1668E-03 7.2115E-01 4.8000E-09 2.0730E-01 1.9390E-03 8.7925E-01 5.1000E-09 2.7320E-01 2.7375E-03 1.1170E+00 5.4000E-09 3.5300E-01 1.6580E-03 1.3650E+00 5.7000E-09 4.3670E-01 2.5367E-03 1.6680E+00 6.0000E-09 5.2630E-01 1.1335E-02 2.0155E+00 6.3000E-09 6.3545E-01 2.0330E-02 2.3510E+00 6.6000E-09 7.4510E-01 3.7315E-02 2.6260E+00 6.9000E-09 8.9085E-01 5.7925E-02 2.8930E+00 7.2000E-09 1.0510E+00 8.0180E-02 3.0985E+00 7.5000E-09 1.2235E+00 1.0965E-01 3.2535E+00 7.8000E-09 1.4330E+00 1.4445E-01 3.3995E+00 8.1000E-09 1.6440E+00 1.8010E-01 3.4985E+00 8.4000E-09 1.8395E+00 2.1975E-01 3.5915E+00 8.7000E-09 2.0285E+00 2.6450E-01 3.6640E+00 9.0000E-09 2.2065E+00 3.1005E-01 3.7190E+00 9.3000E-09 2.3480E+00 3.6235E-01 3.7710E+00 9.6000E-09 2.4890E+00 4.1600E-01 3.8100E+00 9.9000E-09 2.5750E+00 4.5840E-01 3.8370E+00 1.0200E-08 2.6740E+00 5.2340E-01 3.8680E+00 1.0500E-08 2.7890E+00 6.0620E-01 3.8940E+00 1.0800E-08 2.8515E+00 6.8450E-01 3.9130E+00 1.1100E-08 2.9135E+00 7.6530E-01 3.9260E+00 1.1400E-08 2.9610E+00 8.5415E-01 3.9380E+00 1.1700E-08 3.0015E+00 9.5315E-01 3.9465E+00 1.2000E-08 3.0385E+00 1.0520E+00 3.9525E+00 1.2300E-08 3.0640E+00 1.1540E+00 3.9595E+00 1.2600E-08 3.0890E+00 1.2565E+00 3.9655E+00 1.2900E-08 3.1070E+00 1.3535E+00 3.9705E+00 1.3200E-08 3.1230E+00 1.4445E+00 3.9760E+00 1.3500E-08 3.1375E+00 1.5335E+00 3.9800E+00 1.3800E-08 3.1475E+00 1.6135E+00 3.9830E+00 1.4100E-08 3.1580E+00 1.6915E+00 3.9870E+00 1.4400E-08 3.1670E+00 1.7635E+00 3.9910E+00 1.4700E-08 3.1750E+00 1.8295E+00 3.9940E+00 1.5000E-08 3.1810E+00 1.8790E+00 3.9960E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000 1.5560E+00 1.9640E+00 1.2590E+00 3.0000E-10 1.5560E+00 1.9640E+00 1.2590E+00 6.0000E-10 1.5560E+00 1.9640E+00 1.2590E+00 9.0000E-10 1.5560E+00 1.9640E+00 1.2590E+00 1.2000E-09 1.5560E+00 1.9640E+00 1.2590E+00 1.5000E-09 1.5560E+00 1.9640E+00 1.2590E+00 1.8000E-09 1.5555E+00 1.9640E+00 1.2570E+00 2.1000E-09 1.5550E+00 1.9640E+00 1.2660E+00 2.4000E-09 1.5545E+00 1.9640E+00 1.3485E+00 2.7000E-09 1.5525E+00 1.9635E+00 1.5005E+00 3.0000E-09 1.5615E+00 1.9630E+00 1.7335E+00 3.3000E-09 1.6175E+00 1.9630E+00 2.0185E+00 3.6000E-09 1.7085E+00 1.9620E+00 2.5130E+00 3.9000E-09 1.8575E+00 1.9610E+00 3.0690E+00 4.2000E-09 2.0800E+00 1.9585E+00 3.5480E+00 4.5000E-09 2.3735E+00 1.9570E+00 3.9640E+00 4.8000E-09 2.6735E+00 1.9655E+00 4.3505E+00 5.1000E-09 3.0160E+00 1.9910E+00 4.5725E+00 5.4000E-09 3.3305E+00 2.0485E+00 4.7145E+00 5.7000E-09 3.6325E+00 2.1250E+00 4.8445E+00 6.0000E-09 3.9150E+00 2.2280E+00 4.9585E+00 6.3000E-09 4.1055E+00 2.3320E+00 5.0375E+00 6.6000E-09 4.2365E+00 2.4645E+00 5.1160E+00 6.9000E-09 4.3590E+00 2.6105E+00 5.1755E+00 7.2000E-09 4.4595E+00 2.7605E+00 5.2300E+00 7.5000E-09 4.5340E+00 2.9230E+00 5.2790E+00 7.8000E-09 4.6065E+00 3.0855E+00 5.3165E+00 8.1000E-09 4.6620E+00 3.2480E+00 5.3530E+00 8.4000E-09 4.7150E+00 3.4025E+00 5.3820E+00 8.7000E-09 4.7600E+00 3.5475E+00 5.4085E+00 9.0000E-09 4.7970E+00 3.6875E+00 5.4320E+00 9.3000E-09 4.8320E+00 3.7925E+00 5.4485E+00 9.6000E-09 4.8605E+00 3.8905E+00 5.4650E+00 9.9000E-09 4.8800E+00 3.9570E+00 5.4740E+00 1.0200E-08 4.9043E+00 4.0197E+00 5.4827E+00 1.0500E-08 4.9275E+00 4.0970E+00 5.4925E+00 1.0800E-08 4.9450E+00 4.1455E+00 5.4945E+00 1.1100E-08 4.9580E+00 4.1915E+00 5.4965E+00 1.1400E-08 4.9700E+00 4.2315E+00 5.4980E+00 1.1700E-08 4.9795E+00 4.2650E+00 5.4980E+00 1.2000E-08 4.9855E+00 4.2975E+00 5.4980E+00 1.2300E-08 4.9910E+00 4.3245E+00 5.4980E+00 1.2600E-08 4.9935E+00 4.3495E+00 5.4980E+00 1.2900E-08 4.9965E+00 4.3720E+00 5.4980E+00 1.3200E-08 4.9975E+00 4.3905E+00 5.4990E+00 1.3500E-08 4.9980E+00 4.4085E+00 5.4990E+00 1.3800E-08 4.9980E+00 4.4235E+00 5.4990E+00 1.4100E-08 4.9980E+00 4.4370E+00 5.4990E+00 1.4400E-08 4.9980E+00 4.4495E+00 5.4990E+00 1.4700E-08 4.9985E+00 4.4590E+00 5.4990E+00 1.5000E-08 4.9980E+00 4.4660E+00 5.4990E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 5.0000 V_fixture_min = 4.5000 V_fixture_max = 5.5000 | time V(typ) V(min) V(max) | 0.000 5.0000E+00 4.5000E+00 5.5000E+00 3.0000E-10 5.0000E+00 4.5000E+00 5.5000E+00 6.0000E-10 5.0000E+00 4.5000E+00 5.5000E+00 9.0000E-10 5.0000E+00 4.5000E+00 5.5000E+00 1.2000E-09 5.0000E+00 4.5000E+00 5.5000E+00 1.5000E-09 5.0000E+00 4.5000E+00 5.5000E+00 1.8000E-09 5.0000E+00 4.5000E+00 5.5000E+00 2.1000E-09 5.0000E+00 4.5000E+00 5.4975E+00 2.4000E-09 5.0000E+00 4.5000E+00 5.4815E+00 2.7000E-09 5.0000E+00 4.5000E+00 5.4625E+00 3.0000E-09 4.9995E+00 4.5000E+00 5.4165E+00 3.3000E-09 4.9960E+00 4.5000E+00 5.3470E+00 3.6000E-09 4.9925E+00 4.5000E+00 5.2635E+00 3.9000E-09 4.9785E+00 4.5000E+00 5.1715E+00 4.2000E-09 4.9515E+00 4.5000E+00 5.0760E+00 4.5000E-09 4.9075E+00 4.5000E+00 4.9705E+00 4.8000E-09 4.8575E+00 4.5000E+00 4.8650E+00 5.1000E-09 4.8050E+00 4.5000E+00 4.7405E+00 5.4000E-09 4.7410E+00 4.5005E+00 4.6075E+00 5.7000E-09 4.6770E+00 4.4990E+00 4.4580E+00 6.0000E-09 4.6050E+00 4.4940E+00 4.2535E+00 6.3000E-09 4.5305E+00 4.4815E+00 4.0465E+00 6.6000E-09 4.4510E+00 4.4635E+00 3.7765E+00 6.9000E-09 4.3590E+00 4.4390E+00 3.4785E+00 7.2000E-09 4.2665E+00 4.4145E+00 3.1805E+00 7.5000E-09 4.1480E+00 4.3835E+00 2.8835E+00 7.8000E-09 4.0205E+00 4.3510E+00 2.5865E+00 8.1000E-09 3.8800E+00 4.3160E+00 2.3425E+00 8.4000E-09 3.7000E+00 4.2775E+00 2.1210E+00 8.7000E-09 3.5195E+00 4.2385E+00 1.9230E+00 9.0000E-09 3.3360E+00 4.1950E+00 1.8015E+00 9.3000E-09 3.1515E+00 4.1510E+00 1.6835E+00 9.6000E-09 2.9735E+00 4.1040E+00 1.6075E+00 9.9000E-09 2.8550E+00 4.0660E+00 1.5640E+00 1.0200E-08 2.6963E+00 4.0147E+00 1.5103E+00 1.0500E-08 2.5220E+00 3.9430E+00 1.4625E+00 1.0800E-08 2.3955E+00 3.8830E+00 1.4285E+00 1.1100E-08 2.2775E+00 3.8160E+00 1.4070E+00 1.1400E-08 2.1860E+00 3.7400E+00 1.3910E+00 1.1700E-08 2.0950E+00 3.6635E+00 1.3765E+00 1.2000E-08 2.0280E+00 3.5730E+00 1.3665E+00 1.2300E-08 1.9695E+00 3.4805E+00 1.3565E+00 1.2600E-08 1.9165E+00 3.3875E+00 1.3495E+00 1.2900E-08 1.8810E+00 3.2935E+00 1.3435E+00 1.3200E-08 1.8460E+00 3.2005E+00 1.3375E+00 1.3500E-08 1.8205E+00 3.1150E+00 1.3315E+00 1.3800E-08 1.7985E+00 3.0315E+00 1.3245E+00 1.4100E-08 1.7780E+00 2.9530E+00 1.3200E+00 1.4400E-08 1.7625E+00 2.8810E+00 1.3160E+00 1.4700E-08 1.7470E+00 2.8105E+00 1.3120E+00 1.5000E-08 1.7360E+00 2.7610E+00 1.3090E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 3.2720E+00 2.5320E+00 4.0310E+00 3.0000E-10 3.2720E+00 2.5320E+00 4.0310E+00 6.0000E-10 3.2720E+00 2.5320E+00 4.0310E+00 9.0000E-10 3.2720E+00 2.5320E+00 4.0310E+00 1.2000E-09 3.2720E+00 2.5320E+00 4.0310E+00 1.5000E-09 3.2720E+00 2.5320E+00 4.0310E+00 1.8000E-09 3.2720E+00 2.5320E+00 4.0310E+00 2.1000E-09 3.2720E+00 2.5320E+00 4.0285E+00 2.4000E-09 3.2725E+00 2.5320E+00 4.0105E+00 2.7000E-09 3.2730E+00 2.5320E+00 3.9630E+00 3.0000E-09 3.2730E+00 2.5320E+00 3.8445E+00 3.3000E-09 3.2670E+00 2.5320E+00 3.6755E+00 3.6000E-09 3.2370E+00 2.5320E+00 3.4385E+00 3.9000E-09 3.1545E+00 2.5320E+00 3.1035E+00 4.2000E-09 3.0240E+00 2.5330E+00 2.7580E+00 4.5000E-09 2.8760E+00 2.5330E+00 2.3410E+00 4.8000E-09 2.6640E+00 2.5340E+00 1.8700E+00 5.1000E-09 2.3835E+00 2.5315E+00 1.4300E+00 5.4000E-09 2.0905E+00 2.5110E+00 1.1330E+00 5.7000E-09 1.7885E+00 2.4655E+00 8.5370E-01 6.0000E-09 1.4695E+00 2.3950E+00 6.6920E-01 6.3000E-09 1.1595E+00 2.2955E+00 5.5600E-01 6.6000E-09 9.4260E-01 2.1730E+00 4.4905E-01 6.9000E-09 7.4810E-01 2.0275E+00 3.7125E-01 7.2000E-09 5.9110E-01 1.8790E+00 2.9700E-01 7.5000E-09 4.9510E-01 1.7095E+00 2.3995E-01 7.8000E-09 4.0140E-01 1.5345E+00 1.9575E-01 8.1000E-09 3.3355E-01 1.3610E+00 1.5350E-01 8.4000E-09 2.7205E-01 1.1885E+00 1.2070E-01 8.7000E-09 2.1925E-01 1.0195E+00 8.8975E-02 9.0000E-09 1.8065E-01 8.7990E-01 6.5815E-02 9.3000E-09 1.4285E-01 7.4630E-01 4.9080E-02 9.6000E-09 1.1450E-01 6.3410E-01 3.3315E-02 9.9000E-09 9.4920E-02 5.7120E-01 2.4740E-02 1.0200E-08 7.1633E-02 4.8883E-01 1.4027E-02 1.0500E-08 5.1300E-02 4.0675E-01 5.8435E-03 1.0800E-08 3.6500E-02 3.4905E-01 4.2505E-03 1.1100E-08 2.6300E-02 2.9855E-01 2.7270E-03 1.1400E-08 1.7235E-02 2.5765E-01 1.5320E-03 1.1700E-08 1.0360E-02 2.1770E-01 3.7592E-04 1.2000E-08 7.0455E-03 1.8630E-01 3.4895E-04 1.2300E-08 3.8835E-03 1.5670E-01 1.1699E-03 1.2600E-08 2.4430E-03 1.3075E-01 1.7200E-03 1.2900E-08 1.4260E-03 1.0965E-01 1.0029E-03 1.3200E-08 8.8485E-04 8.9185E-02 1.3439E-04 1.3500E-08 1.1170E-03 7.3445E-02 1.4475E-04 1.3800E-08 1.3115E-03 5.8720E-02 8.1525E-04 1.4100E-08 1.0823E-03 4.6180E-02 1.2670E-03 1.4400E-08 7.4860E-04 3.6530E-02 6.9780E-04 1.4700E-08 6.9870E-04 2.7095E-02 6.7000E-06 1.5000E-08 1.0070E-03 2.1300E-02 8.7260E-04 | | End [Model] data_o | | End [Component] HCT541 | [End]