|******************************************************************************* | Fairchild Semiconductor Corporation | 8-bit TTL-to-GTLP Backplane Transceiver | IBIS Model of 74GTLP8T306MTC (3.3V) | 24 TSSOP (MTC) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] gtlp8t306mtc_300.ibs [File Rev] 3.0 [Date] 24 February '99 [Source] SPICE-to-IBIS translation | (Bench correlated model, Bulk resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] File created by Peter LaFlamme Backplane/Modeling Applications Engr [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | |************************************************************************ | Component GTLP8T306 |************************************************************************ | [Component] GTLP8T306 [Manufacturer] Fairchild Semiconductor Corp [Package] | variable typ min max R_pkg 0.1 0.1 0.08 L_pkg 1.5n 1.37n 1.75n C_pkg .1p .1p .1p | |************************************************************************** | Package parameters for TSSOP (MTC) 24 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OE* cntrl NA 1.65n 0.10p 2 VCC POWER NA 1.59n 0.10p 3 A0 ttl_i/o NA 1.54n 0.10p 4 A1 ttl_i/o NA 1.49n 0.10p 5 A2 ttl_i/o NA 1.44n 0.10p 6 A3 ttl_i/o NA 1.37n 0.10p 7 GND GND NA 1.37n 0.10p 8 A4 ttl_i/o NA 1.44n 0.10p 9 A5 ttl_i/o NA 1.49n 0.10p 10 A6 ttl_i/o NA 1.54n 0.10p 11 A7 ttl_i/o NA 1.59n 0.10p 12 GND GND NA 1.65n 0.10p 13 GND GND NA 1.65n 0.10p 14 B7 gtlp_i/o NA 1.59n 0.10p 15 B6 gtlp_i/o NA 1.54n 0.10p 16 B5 gtlp_i/o NA 1.49n 0.10p 17 B4 gtlp_i/o NA 1.44n 0.10p 18 GND GND NA 1.37n 0.10p 19 B3 gtlp_i/o NA 1.37n 0.10p 20 B2 gtlp_i/o NA 1.44n 0.10p 21 B1 gtlp_i/o NA 1.49n 0.10p 22 B0 gtlp_i/o NA 1.54n 0.10p 23 VREF POWER NA 1.59n 0.10p 24 T_R cntrl NA 1.65n 0.10p | |************************************************************************ | Model cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 9.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -7.9990E-01 -8.2030E-01 -7.8330E-01 -3.2000 -7.6610E-01 -7.8640E-01 -7.4940E-01 -3.1000 -7.3230E-01 -7.5240E-01 -7.1550E-01 -3.0000 -6.9850E-01 -7.1840E-01 -6.8170E-01 -2.9000 -6.6470E-01 -6.8450E-01 -6.4780E-01 -2.8000 -6.3100E-01 -6.5060E-01 -6.1400E-01 -2.7000 -5.9730E-01 -6.1670E-01 -5.8020E-01 -2.6000 -5.6360E-01 -5.8290E-01 -5.4640E-01 -2.5000 -5.2990E-01 -5.4910E-01 -5.1270E-01 -2.4000 -4.9630E-01 -5.1530E-01 -4.7890E-01 -2.3000 -4.6270E-01 -4.8160E-01 -4.4530E-01 -2.2000 -4.2920E-01 -4.4790E-01 -4.1160E-01 -2.1000 -3.9570E-01 -4.1430E-01 -3.7800E-01 -2.0000 -3.6230E-01 -3.8080E-01 -3.4450E-01 -1.9000 -3.2890E-01 -3.4730E-01 -3.1100E-01 -1.8000 -2.9570E-01 -3.1390E-01 -2.7760E-01 -1.7000 -2.6250E-01 -2.8070E-01 -2.4430E-01 -1.6000 -2.2950E-01 -2.4760E-01 -2.1120E-01 -1.5000 -1.9670E-01 -2.1470E-01 -1.7820E-01 -1.4000 -1.6420E-01 -1.8200E-01 -1.4550E-01 -1.3000 -1.3200E-01 -1.4970E-01 -1.1320E-01 -1.2000 -1.0030E-01 -1.1790E-01 -8.1530E-02 -1.1000 -6.9590E-02 -8.6760E-02 -5.1140E-02 -1.0000 -4.0690E-02 -5.6950E-02 -2.4100E-02 -0.9000 -1.6490E-02 -2.9790E-02 -8.5760E-03 -0.8000 -4.5920E-03 -9.2930E-03 -4.4010E-03 -0.7000 -1.6800E-03 -1.6220E-03 -1.6900E-03 -0.6000 -3.7950E-04 -3.2290E-04 -2.6350E-04 -0.5000 -3.4880E-05 -4.1520E-05 -1.2240E-05 -0.4000 -1.8010E-06 -3.4830E-06 -2.6420E-07 -0.3000 -6.6540E-08 -2.2620E-07 -1.0870E-08 -0.2000 -2.6180E-09 -1.7040E-08 -6.7270E-09 -0.1000 -6.3490E-10 -5.9170E-09 -6.2800E-09 0.0000 -5.4550E-10 -5.0640E-09 -5.8790E-09 0.1000 -5.0430E-10 -4.6470E-09 -5.4790E-09 0.2000 -4.6410E-10 -4.2440E-09 -5.0790E-09 0.3000 -4.2400E-10 -3.8430E-09 -4.6790E-09 0.4000 -3.8400E-10 -3.4430E-09 -4.2790E-09 0.5000 -3.4390E-10 -3.0420E-09 -3.8800E-09 0.6000 -3.0380E-10 -2.6420E-09 -3.4800E-09 0.7000 -2.6370E-10 -2.2410E-09 -3.0800E-09 0.8000 -2.2370E-10 -1.8410E-09 -2.6800E-09 0.9000 -1.8360E-10 -1.4400E-09 -2.2800E-09 1.0000 -1.4350E-10 -1.0400E-09 -1.8800E-09 1.1000 -1.0350E-10 -6.3910E-10 -1.4800E-09 1.2000 0.000 -2.3860E-10 -1.0800E-09 1.3000 0.000 1.6190E-10 -6.7990E-10 1.4000 0.000 5.6240E-10 -2.8000E-10 1.5000 0.000 9.6290E-10 1.2000E-10 1.6000 0.000 1.3630E-09 5.1980E-10 1.7000 1.3700E-10 1.7640E-09 9.1890E-10 1.8000 1.7700E-10 2.1650E-09 1.3190E-09 1.9000 2.1710E-10 2.5650E-09 1.7190E-09 2.0000 2.5720E-10 2.9660E-09 2.1190E-09 2.1000 2.9730E-10 3.3660E-09 2.5190E-09 2.2000 3.3730E-10 3.7670E-09 2.9190E-09 2.3000 3.7740E-10 4.1670E-09 3.3190E-09 2.4000 4.1750E-10 4.5680E-09 3.7190E-09 2.5000 4.5760E-10 4.9680E-09 4.1190E-09 2.6000 4.9760E-10 5.3700E-09 4.5190E-09 2.7000 5.3770E-10 5.8030E-09 4.9190E-09 2.8000 5.7780E-10 7.0170E-09 5.3190E-09 2.9000 6.1810E-10 2.6950E-08 5.7190E-09 3.0000 6.7010E-10 3.3650E-07 6.1190E-09 3.1000 1.1390E-09 9.1430E-07 6.5190E-09 3.2000 1.5480E-08 1.0210E-06 6.9190E-09 3.3000 3.2070E-07 1.0620E-06 7.3220E-09 | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000 0.0000 0.0000 0.0000 0.0000 0.0000 0.0000 | | End [Model] cntrl | |************************************************************************ | Model ttl_i/o |************************************************************************ | [Model] ttl_i/o Model_type I/O Polarity Non-Inverting Enable Active-Low Vinl =8.0000E-01 Vinh =2.0000E+00 Vmeas =1.5000E+00 Cref =5.0000E-11 Rref =5.0000E+02 Vref = 0.000 C_comp 9.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -1.7700E-01 -1.2200E-01 -2.1000E-01 -3.1000 -1.7400E-01 -1.2000E-01 -2.0700E-01 -2.9000 -1.7100E-01 -1.1700E-01 -2.0400E-01 -2.7000 -1.6800E-01 -1.1300E-01 -1.9900E-01 -2.5000 -1.6280E-01 -1.0900E-01 -1.9440E-01 -2.3000 -1.5780E-01 -1.0460E-01 -1.8940E-01 -2.1000 -1.5270E-01 -9.9900E-02 -1.8320E-01 -1.9000 -1.4620E-01 -9.4600E-02 -1.7580E-01 -1.7000 -1.3870E-01 -8.8900E-02 -1.6730E-01 -1.5000 -1.3030E-01 -8.2600E-02 -1.5800E-01 -1.0000 -1.0711E-01 -6.4900E-02 -1.3764E-01 -0.9000 -1.0572E-01 -6.1740E-02 -1.4018E-01 -0.8000 -1.0486E-01 -6.0090E-02 -1.3086E-01 -0.7000 -9.5592E-02 -5.7522E-02 -1.1810E-01 -0.6000 -8.3747E-02 -5.0618E-02 -1.0362E-01 -0.5000 -7.0585E-02 -4.2454E-02 -8.7329E-02 -0.4000 -5.6818E-02 -3.3951E-02 -7.0459E-02 -0.3000 -4.2829E-02 -2.5387E-02 -5.3268E-02 -0.2000 -2.8667E-02 -1.6826E-02 -3.5786E-02 -0.1000 -1.4384E-02 -8.3514E-03 -1.8033E-02 0.0000 -5.0980E-05 -2.9307E-05 -6.0404E-05 0.1000 1.3917E-02 7.9311E-03 1.7646E-02 0.2000 2.7136E-02 1.5382E-02 3.4577E-02 0.3000 3.9588E-02 2.2310E-02 5.0740E-02 0.4000 5.1272E-02 2.8730E-02 6.6108E-02 0.5000 6.2199E-02 3.4632E-02 8.0690E-02 0.6000 7.2358E-02 4.0036E-02 9.4455E-02 0.7000 8.1740E-02 4.4911E-02 1.0736E-01 0.8000 9.0336E-02 4.9288E-02 1.1952E-01 0.9000 9.8146E-02 5.3148E-02 1.3078E-01 1.0000 1.0519E-01 5.6492E-02 1.4105E-01 1.1000 1.1138E-01 5.9339E-02 1.5052E-01 1.2000 1.1668E-01 6.1693E-02 1.5901E-01 1.3000 1.2119E-01 6.3566E-02 1.6650E-01 1.4000 1.2491E-01 6.5032E-02 1.7291E-01 1.5000 1.2790E-01 6.6107E-02 1.7834E-01 1.6000 1.3011E-01 6.6909E-02 1.8271E-01 1.7000 1.3178E-01 6.7504E-02 1.8611E-01 1.8000 1.3309E-01 6.7944E-02 1.8873E-01 1.9000 1.3419E-01 6.8277E-02 1.9080E-01 2.0000 1.3497E-01 6.8557E-02 1.9241E-01 2.1000 1.3564E-01 6.8809E-02 1.9370E-01 2.2000 1.3617E-01 6.9044E-02 1.9478E-01 2.3000 1.3670E-01 6.9251E-02 1.9564E-01 2.4000 1.3707E-01 6.9439E-02 1.9646E-01 2.5000 1.3754E-01 6.9631E-02 1.9705E-01 2.6000 1.3791E-01 6.9820E-02 1.9764E-01 2.7000 1.3830E-01 7.0000E-02 1.9819E-01 2.8000 1.3870E-01 7.0180E-02 1.9864E-01 2.9000 1.3900E-01 7.0360E-02 1.9920E-01 3.0000 1.3940E-01 7.0530E-02 1.9970E-01 3.1000 1.3970E-01 7.0699E-02 2.0020E-01 3.2000 1.4010E-01 7.0869E-02 2.0070E-01 3.3000 1.4040E-01 7.1039E-02 2.0120E-01 3.4000 1.4070E-01 7.1210E-02 2.0160E-01 3.5000 1.4110E-01 7.1380E-02 2.0210E-01 3.6000 1.4140E-01 7.1560E-02 2.0250E-01 3.7000 1.4170E-01 7.1780E-02 2.0300E-01 3.8000 1.4200E-01 7.2020E-02 2.0340E-01 3.9000 1.4230E-01 7.2340E-02 2.0380E-01 4.0000 1.4270E-01 7.2790E-02 2.0430E-01 4.1000 1.4310E-01 7.3350E-02 2.0470E-01 4.2000 1.4370E-01 7.4000E-02 2.0510E-01 4.3000 1.4460E-01 7.4670E-02 2.0560E-01 4.5000 1.4710E-01 7.6040E-02 2.0680E-01 4.7000 1.4980E-01 7.7340E-02 2.0980E-01 4.9000 1.5260E-01 7.8550E-02 2.1390E-01 5.1000 1.5540E-01 7.9720E-02 2.1830E-01 5.3000 1.5830E-01 8.0940E-02 2.2290E-01 5.5000 1.6140E-01 8.2210E-02 2.2790E-01 5.7000 1.6510E-01 8.3350E-02 2.3350E-01 5.9000 1.6960E-01 8.2580E-02 2.4020E-01 6.1000 1.7470E-01 8.1660E-02 2.4840E-01 6.6000 1.8510E-01 8.6860E-02 2.7750E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 2.3870E-01 1.3750E-01 3.2930E-01 -3.1000 2.4070E-01 1.3520E-01 3.2510E-01 -2.9000 2.3030E-01 1.3900E-01 3.0670E-01 -2.7000 2.1490E-01 1.3600E-01 2.8650E-01 -2.5000 1.9870E-01 1.2630E-01 2.6560E-01 -2.3000 1.8200E-01 1.1580E-01 2.4410E-01 -2.1000 1.6490E-01 1.0470E-01 2.2200E-01 -1.9000 1.4740E-01 9.3299E-02 1.9930E-01 -1.7000 1.3010E-01 8.1949E-02 1.7670E-01 -1.5000 1.1320E-01 7.0949E-02 1.5430E-01 -1.0000 7.2659E-02 4.5059E-02 1.0010E-01 -0.9000 6.4929E-02 4.0179E-02 8.9659E-02 -0.8000 5.7359E-02 3.5409E-02 7.9379E-02 -0.7000 4.9859E-02 3.0719E-02 6.9189E-02 -0.6000 4.2409E-02 2.6069E-02 5.9069E-02 -0.5000 3.5049E-02 2.1459E-02 4.9019E-02 -0.4000 2.7789E-02 1.6929E-02 3.9039E-02 -0.3000 2.0649E-02 1.2499E-02 2.9139E-02 -0.2000 1.3629E-02 8.2011E-03 1.9329E-02 -0.1000 6.7471E-03 4.0322E-03 9.6200E-03 0.0000 2.5032E-05 1.4385E-05 3.2876E-05 0.1000 -6.4890E-03 -3.8300E-03 -9.3310E-03 0.2000 -1.2760E-02 -7.4920E-03 -1.8380E-02 0.3000 -1.8780E-02 -1.0970E-02 -2.7100E-02 0.4000 -2.4540E-02 -1.4260E-02 -3.5500E-02 0.5000 -3.0050E-02 -1.7350E-02 -4.3570E-02 0.6000 -3.5290E-02 -2.0260E-02 -5.1310E-02 0.7000 -4.0270E-02 -2.2960E-02 -5.8700E-02 0.8000 -4.4980E-02 -2.5470E-02 -6.5760E-02 0.9000 -4.9410E-02 -2.7770E-02 -7.2460E-02 1.0000 -5.3560E-02 -2.9880E-02 -7.8820E-02 1.1000 -5.7430E-02 -3.1770E-02 -8.4810E-02 1.2000 -6.1010E-02 -3.3460E-02 -9.0440E-02 1.3000 -6.4300E-02 -3.4930E-02 -9.5700E-02 1.4000 -6.7300E-02 -3.6200E-02 -1.0060E-01 1.5000 -7.0000E-02 -3.7260E-02 -1.0510E-01 1.6000 -7.2410E-02 -3.7960E-02 -1.0920E-01 1.7000 -7.4490E-02 -3.8600E-02 -1.1300E-01 1.8000 -7.5970E-02 -3.9200E-02 -1.1630E-01 1.9000 -7.7560E-02 -3.9710E-02 -1.1880E-01 2.0000 -7.9000E-02 -4.0160E-02 -1.2120E-01 2.1000 -8.0290E-02 -4.0560E-02 -1.2350E-01 2.2000 -8.1440E-02 -4.0920E-02 -1.2570E-01 2.3000 -8.2470E-02 -4.1260E-02 -1.2750E-01 2.4000 -8.3420E-02 -4.1570E-02 -1.2920E-01 2.5000 -8.4290E-02 -4.1870E-02 -1.3070E-01 2.6000 -8.5100E-02 -4.2150E-02 -1.3200E-01 2.7000 -8.5850E-02 -4.2420E-02 -1.3320E-01 2.8000 -8.6560E-02 -4.2680E-02 -1.3430E-01 2.9000 -8.7230E-02 -4.2930E-02 -1.3530E-01 3.0000 -8.7860E-02 -4.3170E-02 -1.3620E-01 3.1000 -8.8470E-02 -4.3410E-02 -1.3710E-01 3.2000 -8.9050E-02 -4.3630E-02 -1.3790E-01 3.3000 -8.9600E-02 -4.3850E-02 -1.3870E-01 3.4000 -9.0140E-02 -4.4080E-02 -1.3940E-01 3.5000 -9.0650E-02 -4.4360E-02 -1.4010E-01 3.6000 -9.1150E-02 -4.5140E-02 -1.4070E-01 3.7000 -9.1630E-02 -4.8160E-02 -1.4140E-01 3.8000 -9.2160E-02 -6.3550E-02 -1.4200E-01 3.9000 -9.3300E-02 -1.0030E-01 -1.4260E-01 4.0000 -9.6340E-02 -1.4940E-01 -1.4310E-01 4.1000 -1.0310E-01 -2.0370E-01 -1.4370E-01 4.2000 -1.2720E-01 -2.6040E-01 -1.4470E-01 4.3000 -1.7210E-01 -3.1870E-01 -1.4810E-01 4.5000 -2.8250E-01 -4.3780E-01 -1.6430E-01 4.7000 -4.0090E-01 -5.5900E-01 -2.4800E-01 4.9000 -5.2250E-01 -6.8170E-01 -3.6530E-01 5.1000 -6.4580E-01 -8.0540E-01 -4.8840E-01 5.3000 -7.7030E-01 -9.2990E-01 -6.1370E-01 5.5000 -8.9570E-01 -1.0550E+00 -7.4040E-01 5.7000 -1.0210E+00 -1.1800E+00 -8.6800E-01 5.9000 -1.1480E+00 -1.3060E+00 -9.9610E-01 6.1000 -1.2750E+00 -1.4330E+00 -1.1240E+00 6.6000 -1.5930E+00 -1.7500E+00 -1.4470E+00 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -1.4840E+00 -1.5060E+00 -1.4780E+00 -3.2000 -1.4210E+00 -1.4430E+00 -1.4140E+00 -3.1000 -1.3580E+00 -1.3800E+00 -1.3500E+00 -3.0000 -1.2950E+00 -1.3170E+00 -1.2860E+00 -2.9000 -1.2320E+00 -1.2540E+00 -1.2220E+00 -2.8000 -1.1690E+00 -1.1920E+00 -1.1580E+00 -2.7000 -1.1060E+00 -1.1290E+00 -1.0950E+00 -2.6000 -1.0430E+00 -1.0670E+00 -1.0310E+00 -2.5000 -9.8120E-01 -1.0040E+00 -9.6760E-01 -2.4000 -9.1860E-01 -9.4240E-01 -9.0400E-01 -2.3000 -8.5620E-01 -8.8030E-01 -8.4060E-01 -2.2000 -7.9390E-01 -8.1830E-01 -7.7720E-01 -2.1000 -7.3180E-01 -7.5650E-01 -7.1390E-01 -2.0000 -6.6980E-01 -6.9490E-01 -6.5080E-01 -1.9000 -6.0810E-01 -6.3350E-01 -5.8790E-01 -1.8000 -5.4660E-01 -5.7230E-01 -5.2520E-01 -1.7000 -4.8540E-01 -5.1140E-01 -4.6280E-01 -1.6000 -4.2450E-01 -4.5090E-01 -4.0060E-01 -1.5000 -3.6410E-01 -3.9080E-01 -3.3890E-01 -1.4000 -3.0420E-01 -3.3130E-01 -2.7780E-01 -1.3000 -2.4510E-01 -2.7240E-01 -2.1740E-01 -1.2000 -1.8710E-01 -2.1450E-01 -1.5840E-01 -1.1000 -1.3080E-01 -1.5810E-01 -1.0160E-01 -1.0000 -7.7990E-02 -1.0410E-01 -5.0760E-02 -0.9000 -3.3680E-02 -5.5360E-02 -1.9220E-02 -0.8000 -1.0040E-02 -1.8870E-02 -9.5390E-03 -0.7000 -3.6780E-03 -3.6780E-03 -3.9030E-03 -0.6000 -1.0330E-03 -8.3200E-04 -9.7790E-04 -0.5000 -3.0530E-04 -2.2560E-04 -4.1090E-04 -0.4000 -1.9220E-04 -1.1920E-04 -3.1070E-04 -0.3000 -1.4050E-04 -8.3420E-05 -2.3240E-04 -0.2000 -9.2530E-05 -5.4390E-05 -1.5440E-04 -0.1000 -4.5660E-05 -2.6640E-05 -7.6810E-05 0.0000 -1.6020E-07 -9.2780E-08 -2.8640E-07 0.1000 4.3190E-05 2.4890E-05 7.3520E-05 0.2000 8.3990E-05 4.8170E-05 1.4350E-04 0.3000 1.2220E-04 6.9760E-05 2.0960E-04 0.4000 1.5790E-04 8.9670E-05 2.7190E-04 0.5000 1.9110E-04 1.0790E-04 3.3040E-04 0.6000 2.2180E-04 1.2450E-04 3.8510E-04 0.7000 2.4980E-04 1.3930E-04 4.3580E-04 0.8000 2.7420E-04 1.5200E-04 4.8130E-04 0.9000 2.9400E-04 1.6200E-04 5.2000E-04 1.0000 3.0860E-04 1.6840E-04 5.5180E-04 1.1000 3.1730E-04 1.7070E-04 5.7630E-04 1.2000 3.1890E-04 1.6720E-04 5.9230E-04 1.3000 3.1050E-04 1.5360E-04 5.9820E-04 1.4000 2.8570E-04 5.7850E-05 5.9060E-04 1.5000 2.0420E-04 -1.4710E-04 5.6310E-04 1.6000 -2.1040E-04 -1.5920E-04 4.9420E-04 1.7000 -2.8230E-04 -1.5440E-04 1.8820E-04 1.8000 -2.9500E-04 -1.3390E-04 -4.2990E-04 1.9000 -2.9090E-04 -9.7260E-05 -4.9730E-04 2.0000 -2.7310E-04 -6.7060E-05 -5.0990E-04 2.1000 -2.3610E-04 -4.8870E-05 -5.0270E-04 2.2000 -1.7270E-04 -3.4050E-05 -4.8020E-04 2.3000 -1.0410E-04 -2.0670E-05 -4.3860E-04 2.4000 -6.5960E-05 -8.7360E-06 -3.6260E-04 2.5000 -3.8530E-05 -1.3860E-06 -2.4950E-04 2.6000 -1.4160E-05 -7.0680E-08 -1.3690E-04 2.7000 -1.4080E-06 -2.7370E-09 -8.5220E-05 2.8000 -4.7210E-08 1.3970E-09 -3.5270E-05 2.9000 -1.3720E-09 3.3340E-08 -3.0500E-06 3.0000 0.000 4.2570E-07 -8.0480E-08 3.1000 8.6780E-10 8.3860E-07 -9.8940E-10 3.2000 2.6780E-08 9.0340E-07 4.4870E-10 3.3000 4.5810E-07 9.3780E-07 5.0110E-10 | | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000 0.0000 0.0000 0.0000 0.0000 0.0000 0.0000 | | [Ramp] | variable typ min max dV/dt_r 1.6054/0.9382n 1.2124/1.5187n 1.8718/0.6624n dV/dt_f 1.7968/0.9049n 1.4995/1.2473n 2.0029/0.8462n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 3.2530E-04 3.0700E-04 3.1140E-04 2.0000E-10 6.9768E-03 1.2717E-02 4.3296E-03 4.0000E-10 1.9350E-06 -9.2835E-04 1.3385E-04 6.0000E-10 1.6370E-04 -4.5397E-05 2.0177E-04 8.0000E-10 2.0950E-04 1.9010E-04 3.0100E-04 1.0000E-09 2.6657E-04 1.5747E-04 4.9930E-04 1.2000E-09 2.9680E-04 1.6800E-04 1.3990E-03 1.4000E-09 3.6710E-04 1.8315E-04 6.2425E-03 1.6000E-09 1.7300E-03 2.0580E-04 1.7215E-02 1.8000E-09 3.5220E-03 2.0205E-04 2.0690E-02 2.0000E-09 1.2300E-02 1.7630E-04 4.5495E-02 2.2000E-09 1.9150E-02 1.8105E-04 2.2655E-01 2.4000E-09 6.5120E-03 4.8915E-04 6.6990E-01 2.6000E-09 5.9010E-02 1.4830E-03 1.3330E+00 2.8000E-09 3.2780E-01 1.1000E-05 2.1270E+00 3.0000E-09 6.4780E-01 3.9900E-03 2.5040E+00 3.2000E-09 1.0164E+00 8.0695E-03 2.6540E+00 3.4000E-09 1.4770E+00 1.4150E-02 2.7860E+00 3.6000E-09 1.8220E+00 1.7150E-02 2.8625E+00 3.8000E-09 2.0280E+00 1.0357E-02 2.9085E+00 4.0000E-09 2.1925E+00 2.2830E-02 2.9430E+00 4.2000E-09 2.3033E+00 8.4613E-02 2.9813E+00 4.4000E-09 2.3935E+00 2.3245E-01 3.0060E+00 4.6000E-09 2.4320E+00 3.8100E-01 3.0200E+00 4.8000E-09 2.4645E+00 5.2965E-01 3.0310E+00 5.0000E-09 2.4945E+00 7.4695E-01 3.0425E+00 5.2000E-09 2.5200E+00 9.8830E-01 3.0535E+00 5.4000E-09 2.5463E+00 1.2280E+00 3.0640E+00 5.6000E-09 2.5675E+00 1.4090E+00 3.0735E+00 5.8000E-09 2.5790E+00 1.4760E+00 3.0780E+00 6.0000E-09 2.5880E+00 1.5405E+00 3.0815E+00 6.2000E-09 2.6000E+00 1.6190E+00 3.0870E+00 6.4000E-09 2.6100E+00 1.6720E+00 3.0910E+00 6.6000E-09 2.6180E+00 1.7250E+00 3.0950E+00 6.8000E-09 2.6255E+00 1.7650E+00 3.0980E+00 7.0000E-09 2.6315E+00 1.8010E+00 3.1005E+00 7.2000E-09 2.6375E+00 1.8340E+00 3.1035E+00 7.4000E-09 2.6440E+00 1.8640E+00 3.1060E+00 7.6000E-09 2.6490E+00 1.8925E+00 3.1085E+00 7.8000E-09 2.6520E+00 1.9070E+00 3.1100E+00 8.0000E-09 2.6550E+00 1.9215E+00 3.1105E+00 8.2000E-09 2.6580E+00 1.9395E+00 3.1125E+00 8.4000E-09 2.6610E+00 1.9530E+00 3.1135E+00 8.6000E-09 2.6635E+00 1.9645E+00 3.1145E+00 8.8000E-09 2.6655E+00 1.9755E+00 3.1155E+00 9.0000E-09 2.6675E+00 1.9850E+00 3.1165E+00 9.2000E-09 2.6695E+00 1.9930E+00 3.1170E+00 9.4000E-09 2.6715E+00 2.0010E+00 3.1180E+00 9.6000E-09 2.6730E+00 2.0090E+00 3.1187E+00 9.8000E-09 2.6750E+00 2.0170E+00 3.1190E+00 1.0000E-08 2.6760E+00 2.0210E+00 3.1200E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.0220E-01 4.8000E-01 2.5990E-01 2.0000E-10 3.0985E-01 4.9605E-01 2.6425E-01 4.0000E-10 3.0180E-01 4.7850E-01 2.5970E-01 6.0000E-10 3.0200E-01 4.7960E-01 2.5977E-01 8.0000E-10 3.0210E-01 4.7990E-01 2.5990E-01 1.0000E-09 3.0210E-01 4.7983E-01 2.6003E-01 1.2000E-09 3.0210E-01 4.7980E-01 2.6100E-01 1.4000E-09 3.0220E-01 4.7990E-01 2.5560E-01 1.6000E-09 3.0345E-01 4.7990E-01 2.6545E-01 1.8000E-09 2.9965E-01 4.7990E-01 3.3810E-01 2.0000E-09 3.0595E-01 4.7990E-01 5.9255E-01 2.2000E-09 3.4245E-01 4.7985E-01 1.3015E+00 2.4000E-09 4.8090E-01 4.8020E-01 2.3775E+00 2.6000E-09 8.2805E-01 4.8040E-01 3.0885E+00 2.8000E-09 1.7433E+00 4.7757E-01 3.4933E+00 3.0000E-09 2.5120E+00 4.7630E-01 3.5660E+00 3.2000E-09 2.8590E+00 4.8385E-01 3.5755E+00 3.4000E-09 3.1070E+00 5.0405E-01 3.5825E+00 3.6000E-09 3.2605E+00 5.5520E-01 3.5845E+00 3.8000E-09 3.2725E+00 6.7015E-01 3.5870E+00 4.0000E-09 3.2780E+00 9.3460E-01 3.5885E+00 4.2000E-09 3.2830E+00 1.3637E+00 3.5910E+00 4.4000E-09 3.2855E+00 1.9765E+00 3.5925E+00 4.6000E-09 3.2870E+00 2.2960E+00 3.5930E+00 4.8000E-09 3.2880E+00 2.5000E+00 3.5935E+00 5.0000E-09 3.2895E+00 2.7660E+00 3.5940E+00 5.2000E-09 3.2910E+00 2.8890E+00 3.5950E+00 5.4000E-09 3.2920E+00 2.9517E+00 3.5957E+00 5.6000E-09 3.2930E+00 2.9735E+00 3.5960E+00 5.8000E-09 3.2930E+00 2.9780E+00 3.5960E+00 6.0000E-09 3.2940E+00 2.9825E+00 3.5965E+00 6.2000E-09 3.2945E+00 2.9855E+00 3.5970E+00 6.4000E-09 3.2950E+00 2.9865E+00 3.5970E+00 6.6000E-09 3.2950E+00 2.9880E+00 3.5970E+00 6.8000E-09 3.2955E+00 2.9890E+00 3.5975E+00 7.0000E-09 3.2960E+00 2.9900E+00 3.5980E+00 7.2000E-09 3.2960E+00 2.9910E+00 3.5980E+00 7.4000E-09 3.2967E+00 2.9920E+00 3.5980E+00 7.6000E-09 3.2970E+00 2.9930E+00 3.5980E+00 7.8000E-09 3.2970E+00 2.9930E+00 3.5980E+00 8.0000E-09 3.2970E+00 2.9935E+00 3.5980E+00 8.2000E-09 3.2970E+00 2.9940E+00 3.5990E+00 8.4000E-09 3.2975E+00 2.9945E+00 3.5990E+00 8.6000E-09 3.2980E+00 2.9950E+00 3.5990E+00 8.8000E-09 3.2980E+00 2.9950E+00 3.5990E+00 9.0000E-09 3.2980E+00 2.9950E+00 3.5990E+00 9.2000E-09 3.2980E+00 2.9960E+00 3.5990E+00 9.4000E-09 3.2980E+00 2.9960E+00 3.5990E+00 9.6000E-09 3.2980E+00 2.9960E+00 3.5990E+00 9.8000E-09 3.2980E+00 2.9960E+00 3.5990E+00 1.0000E-08 3.2980E+00 2.9960E+00 3.5990E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 V_fixture_min = 3.0000 V_fixture_max = 3.6000 | time V(typ) V(min) V(max) | 0.000 3.2990E+00 2.9990E+00 3.5990E+00 2.0000E-10 3.2770E+00 2.9605E+00 3.5865E+00 4.0000E-10 3.2975E+00 2.9960E+00 3.5990E+00 6.0000E-10 3.2983E+00 2.9980E+00 3.5990E+00 8.0000E-10 3.2990E+00 2.9980E+00 3.5990E+00 1.0000E-09 3.2990E+00 2.9983E+00 3.5990E+00 1.2000E-09 3.2990E+00 2.9990E+00 3.5990E+00 1.4000E-09 3.3000E+00 2.9990E+00 3.5990E+00 1.6000E-09 3.3000E+00 2.9990E+00 3.6020E+00 1.8000E-09 3.3020E+00 2.9990E+00 3.5870E+00 2.0000E-09 3.3075E+00 2.9990E+00 3.4185E+00 2.2000E-09 3.2325E+00 2.9995E+00 3.1810E+00 2.4000E-09 3.0885E+00 3.0005E+00 2.8965E+00 2.6000E-09 2.8760E+00 3.0010E+00 2.5490E+00 2.8000E-09 2.5447E+00 3.0023E+00 1.9480E+00 3.0000E-09 2.2220E+00 3.0040E+00 1.3490E+00 3.2000E-09 1.9040E+00 3.0070E+00 9.7395E-01 3.4000E-09 1.4115E+00 3.0100E+00 6.9195E-01 3.6000E-09 9.8220E-01 2.9910E+00 5.3900E-01 3.8000E-09 7.0505E-01 2.9255E+00 4.4080E-01 4.0000E-09 5.7155E-01 2.8310E+00 3.8130E-01 4.2000E-09 4.7157E-01 2.6883E+00 3.2890E-01 4.4000E-09 4.0440E-01 2.4875E+00 3.0485E-01 4.6000E-09 3.8180E-01 2.3630E+00 2.9300E-01 4.8000E-09 3.7050E-01 2.2055E+00 2.8540E-01 5.0000E-09 3.5650E-01 1.9600E+00 2.8230E-01 5.2000E-09 3.4460E-01 1.6865E+00 2.7915E-01 5.4000E-09 3.3857E-01 1.3307E+00 2.7607E-01 5.6000E-09 3.3290E-01 1.0314E+00 2.7325E-01 5.8000E-09 3.3000E-01 9.0230E-01 2.7200E-01 6.0000E-09 3.2705E-01 7.9980E-01 2.7100E-01 6.2000E-09 3.2355E-01 7.3090E-01 2.6965E-01 6.4000E-09 3.2150E-01 6.8030E-01 2.6850E-01 6.6000E-09 3.1950E-01 6.4275E-01 2.6740E-01 6.8000E-09 3.1750E-01 6.1705E-01 2.6640E-01 7.0000E-09 3.1550E-01 5.9435E-01 2.6575E-01 7.2000E-09 3.1375E-01 5.7775E-01 2.6510E-01 7.4000E-09 3.1250E-01 5.6390E-01 2.6427E-01 7.6000E-09 3.1120E-01 5.5140E-01 2.6345E-01 7.8000E-09 3.1030E-01 5.4490E-01 2.6310E-01 8.0000E-09 3.0940E-01 5.4005E-01 2.6290E-01 8.2000E-09 3.0835E-01 5.3345E-01 2.6260E-01 8.4000E-09 3.0790E-01 5.2780E-01 2.6230E-01 8.6000E-09 3.0745E-01 5.2295E-01 2.6190E-01 8.8000E-09 3.0685E-01 5.1825E-01 2.6165E-01 9.0000E-09 3.0615E-01 5.1460E-01 2.6150E-01 9.2000E-09 3.0565E-01 5.1110E-01 2.6135E-01 9.4000E-09 3.0535E-01 5.0805E-01 2.6115E-01 9.6000E-09 3.0507E-01 5.0467E-01 2.6093E-01 9.8000E-09 3.0460E-01 5.0155E-01 2.6080E-01 1.0000E-08 3.0430E-01 4.9990E-01 2.6080E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.6890E+00 2.0930E+00 3.1240E+00 2.0000E-10 2.6730E+00 2.0650E+00 3.1110E+00 4.0000E-10 2.6900E+00 2.0945E+00 3.1230E+00 6.0000E-10 2.6890E+00 2.0943E+00 3.1240E+00 8.0000E-10 2.6890E+00 2.0940E+00 3.1240E+00 1.0000E-09 2.6890E+00 2.0940E+00 3.1240E+00 1.2000E-09 2.6890E+00 2.0940E+00 3.1240E+00 1.4000E-09 2.6885E+00 2.0940E+00 3.1220E+00 1.6000E-09 2.6845E+00 2.0935E+00 3.1175E+00 1.8000E-09 2.6745E+00 2.0930E+00 3.0795E+00 2.0000E-09 2.6470E+00 2.0930E+00 2.8575E+00 2.2000E-09 2.5070E+00 2.0930E+00 2.5020E+00 2.4000E-09 2.2240E+00 2.0895E+00 2.0275E+00 2.6000E-09 1.8700E+00 2.0835E+00 1.3685E+00 2.8000E-09 1.1834E+00 2.0647E+00 6.5863E-01 3.0000E-09 6.2230E-01 2.0390E+00 3.7970E-01 3.2000E-09 4.1165E-01 2.0030E+00 2.7465E-01 3.4000E-09 2.5335E-01 1.9365E+00 1.7940E-01 3.6000E-09 1.6110E-01 1.8160E+00 1.1780E-01 3.8000E-09 9.8795E-02 1.6255E+00 6.8290E-02 4.0000E-09 6.3040E-02 1.3535E+00 4.1910E-02 4.2000E-09 3.0130E-02 9.0390E-01 1.5285E-02 4.4000E-09 1.4825E-02 4.8480E-01 6.0540E-03 4.6000E-09 9.9560E-03 3.2950E-01 4.5330E-03 4.8000E-09 5.8075E-03 2.4160E-01 3.2815E-03 5.0000E-09 4.5200E-03 1.5250E-01 3.0385E-03 5.2000E-09 4.0070E-03 9.5680E-02 3.0335E-03 5.4000E-09 3.4543E-03 5.5827E-02 2.5813E-03 5.6000E-09 2.9625E-03 3.2845E-02 1.8480E-03 5.8000E-09 2.7120E-03 1.9990E-02 1.5900E-03 6.0000E-09 2.5535E-03 1.2220E-02 1.6650E-03 6.2000E-09 2.3435E-03 9.0260E-03 1.7650E-03 6.4000E-09 2.1360E-03 7.5170E-03 1.6205E-03 6.6000E-09 1.9320E-03 6.1015E-03 1.2465E-03 6.8000E-09 1.7360E-03 5.3600E-03 9.3265E-04 7.0000E-09 1.5885E-03 4.9800E-03 9.6290E-04 7.2000E-09 1.4490E-03 4.5815E-03 1.0470E-03 7.4000E-09 1.2380E-03 3.9940E-03 8.6950E-04 7.6000E-09 1.0005E-03 3.4570E-03 5.1325E-04 7.8000E-09 8.9690E-04 3.2930E-03 4.1120E-04 8.0000E-09 8.7525E-04 3.1420E-03 5.1300E-04 8.2000E-09 8.4640E-04 2.9300E-03 6.4865E-04 8.4000E-09 7.8820E-04 2.6755E-03 6.2100E-04 8.6000E-09 6.9955E-04 2.4175E-03 4.3990E-04 8.8000E-09 6.2155E-04 2.2180E-03 2.9930E-04 9.0000E-09 6.1025E-04 2.0500E-03 3.8775E-04 9.2000E-09 6.1035E-04 1.8690E-03 5.1195E-04 9.4000E-09 5.8615E-04 1.6385E-03 5.0375E-04 9.6000E-09 5.2433E-04 1.3720E-03 3.3797E-04 9.8000E-09 4.9840E-04 1.2720E-03 3.4195E-04 1.0000E-08 5.1620E-04 1.2390E-03 4.8950E-04 | | End [Model] ttl_i/o | |************************************************************************ | Model i/o_gtlp |************************************************************************ | [Model] gtlp_i/o Model_type I/O_open_drain Polarity Non-Inverting Enable Active-Low Vinl =9.0000E-01 Vinh =1.1000E+00 Vmeas =1.0000E+00 Cref =3.0000E-11 Rref =2.5000E+01 Vref =1.5000E+00 C_comp 6.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -2.9200E-01 -2.4300E-01 -3.0800E-01 -3.1000 -2.8900E-01 -2.3900E-01 -3.0600E-01 -2.9000 -2.8600E-01 -2.3400E-01 -3.0300E-01 -2.7000 -2.8100E-01 -2.2800E-01 -2.9900E-01 -2.5000 -2.7500E-01 -2.2200E-01 -2.9400E-01 -2.3000 -2.6950E-01 -2.1460E-01 -2.8720E-01 -2.1000 -2.6110E-01 -2.0700E-01 -2.7930E-01 -1.9000 -2.5280E-01 -1.9790E-01 -2.7170E-01 -1.7000 -2.4240E-01 -1.8760E-01 -2.6190E-01 -1.5000 -2.3050E-01 -1.7610E-01 -2.5090E-01 -1.0000 -1.9990E-01 -1.4310E-01 -2.3776E-01 -0.9000 -2.0070E-01 -1.3761E-01 -2.3888E-01 -0.8000 -1.9797E-01 -1.3552E-01 -2.2488E-01 -0.7000 -1.8200E-01 -1.3055E-01 -2.0520E-01 -0.6000 -1.6016E-01 -1.1564E-01 -1.8089E-01 -0.5000 -1.3454E-01 -9.6839E-02 -1.5194E-01 -0.4000 -1.0769E-01 -7.7103E-02 -1.2190E-01 -0.3000 -8.0640E-02 -5.7349E-02 -9.1570E-02 -0.2000 -5.3610E-02 -3.7820E-02 -6.1130E-02 -0.1000 -2.6720E-02 -1.8670E-02 -3.0620E-02 0.0000 -9.4025E-05 -6.5135E-05 -1.0199E-04 0.1000 2.5690E-02 1.7610E-02 2.9790E-02 0.2000 5.0090E-02 3.4080E-02 5.8410E-02 0.3000 7.3030E-02 4.9310E-02 8.5660E-02 0.4000 9.4410E-02 6.3240E-02 1.1140E-01 0.5000 1.1410E-01 7.5840E-02 1.3560E-01 0.6000 1.3210E-01 8.7060E-02 1.5800E-01 0.7000 1.4820E-01 9.6830E-02 1.7850E-01 0.8000 1.6230E-01 1.0510E-01 1.9690E-01 0.9000 1.7420E-01 1.1190E-01 2.1290E-01 1.0000 1.8400E-01 1.1730E-01 2.2630E-01 1.1000 1.9150E-01 1.2120E-01 2.3700E-01 1.2000 1.9710E-01 1.2410E-01 2.4520E-01 1.3000 2.0110E-01 1.2610E-01 2.5120E-01 1.4000 2.0410E-01 1.2750E-01 2.5560E-01 1.5000 2.0630E-01 1.2860E-01 2.5900E-01 1.6000 2.0800E-01 1.2940E-01 2.6160E-01 1.7000 2.0950E-01 1.3010E-01 2.6370E-01 1.8000 2.1080E-01 1.3070E-01 2.6550E-01 1.9000 2.1190E-01 1.3130E-01 2.6710E-01 2.0000 2.1290E-01 1.3180E-01 2.6860E-01 2.1000 2.1380E-01 1.3220E-01 2.6990E-01 2.2000 2.1470E-01 1.3270E-01 2.7110E-01 2.3000 2.1560E-01 1.3310E-01 2.7230E-01 2.4000 2.1640E-01 1.3350E-01 2.7340E-01 2.5000 2.1720E-01 1.3390E-01 2.7450E-01 2.6000 2.1790E-01 1.3430E-01 2.7550E-01 2.7000 2.1870E-01 1.3470E-01 2.7650E-01 2.8000 2.1940E-01 1.3510E-01 2.7750E-01 2.9000 2.2010E-01 1.3550E-01 2.7850E-01 3.0000 2.2090E-01 1.3580E-01 2.7940E-01 3.1000 2.2160E-01 1.3620E-01 2.8040E-01 3.2000 2.2230E-01 1.3660E-01 2.8130E-01 3.3000 2.2300E-01 1.3700E-01 2.8220E-01 3.4000 2.2370E-01 1.3730E-01 2.8320E-01 3.5000 2.2430E-01 1.3770E-01 2.8410E-01 3.6000 2.2500E-01 1.3800E-01 2.8500E-01 3.7000 2.2570E-01 1.3840E-01 2.8590E-01 3.8000 2.2640E-01 1.3880E-01 2.8680E-01 3.9000 2.2710E-01 1.3910E-01 2.8770E-01 4.0000 2.2780E-01 1.3950E-01 2.8860E-01 4.1000 2.2850E-01 1.3990E-01 2.8960E-01 4.2000 2.2930E-01 1.4030E-01 2.9060E-01 4.3000 2.3000E-01 1.4070E-01 2.9160E-01 4.5000 2.3170E-01 1.4150E-01 2.9380E-01 4.7000 2.3360E-01 1.4240E-01 2.9640E-01 4.9000 2.3600E-01 1.4350E-01 2.9970E-01 5.1000 2.3900E-01 1.4480E-01 3.0400E-01 5.3000 2.4300E-01 1.4650E-01 3.0960E-01 5.5000 2.4830E-01 1.4870E-01 3.1710E-01 5.7000 2.5520E-01 1.5150E-01 3.2700E-01 5.9000 2.6430E-01 1.5510E-01 3.3990E-01 6.1000 2.7600E-01 1.5970E-01 3.5640E-01 6.6000 3.2000E-01 1.7750E-01 4.1720E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -3.3000 -1.6220E+00 -1.5710E+00 -1.6360E+00 -3.2000 -1.5530E+00 -1.5050E+00 -1.5660E+00 -3.1000 -1.4840E+00 -1.4390E+00 -1.4960E+00 -3.0000 -1.4160E+00 -1.3730E+00 -1.4260E+00 -2.9000 -1.3470E+00 -1.3080E+00 -1.3560E+00 -2.8000 -1.2790E+00 -1.2420E+00 -1.2860E+00 -2.7000 -1.2110E+00 -1.1770E+00 -1.2160E+00 -2.6000 -1.1420E+00 -1.1120E+00 -1.1470E+00 -2.5000 -1.0750E+00 -1.0470E+00 -1.0770E+00 -2.4000 -1.0070E+00 -9.8290E-01 -1.0080E+00 -2.3000 -9.3950E-01 -9.1840E-01 -9.3880E-01 -2.2000 -8.7210E-01 -8.5430E-01 -8.6970E-01 -2.1000 -8.0490E-01 -7.9040E-01 -8.0070E-01 -2.0000 -7.3800E-01 -7.2680E-01 -7.3190E-01 -1.9000 -6.7140E-01 -6.6350E-01 -6.6330E-01 -1.8000 -6.0510E-01 -6.0060E-01 -5.9500E-01 -1.7000 -5.3930E-01 -5.3810E-01 -5.2700E-01 -1.6000 -4.7390E-01 -4.7600E-01 -4.5940E-01 -1.5000 -4.0900E-01 -4.1460E-01 -3.9230E-01 -1.4000 -3.4490E-01 -3.5380E-01 -3.2590E-01 -1.3000 -2.8160E-01 -2.9380E-01 -2.6040E-01 -1.2000 -2.1960E-01 -2.3480E-01 -1.9620E-01 -1.1000 -1.5940E-01 -1.7730E-01 -1.3430E-01 -1.0000 -1.0230E-01 -1.2210E-01 -7.7740E-02 -0.9000 -5.2300E-02 -7.0990E-02 -3.7820E-02 -0.8000 -2.0330E-02 -2.9380E-02 -1.9620E-02 -0.7000 -7.5970E-03 -7.5530E-03 -7.6000E-03 -0.6000 -1.7430E-03 -1.5590E-03 -1.2110E-03 -0.5000 -1.6110E-04 -2.0090E-04 -5.6470E-05 -0.4000 -8.3000E-06 -1.6790E-05 -1.1830E-06 -0.3000 -3.0770E-07 -1.0640E-06 -2.4630E-08 -0.2000 -1.5590E-08 -5.9520E-08 -7.3090E-09 -0.1000 -6.2890E-09 -7.8220E-09 -6.5060E-09 0.0000 -5.4740E-09 -5.0930E-09 -5.9040E-09 0.1000 -4.8690E-09 -4.4110E-09 -5.3040E-09 0.2000 -4.2690E-09 -3.8010E-09 -4.7040E-09 0.3000 -3.6680E-09 -3.1970E-09 -4.1040E-09 0.4000 -3.0680E-09 -2.5940E-09 -3.5040E-09 0.5000 -2.4680E-09 -1.9910E-09 -2.9040E-09 0.6000 -1.8670E-09 -1.3880E-09 -2.3040E-09 0.7000 -1.2670E-09 -7.8610E-10 -1.7040E-09 0.8000 -6.6690E-10 -1.8370E-10 -1.1040E-09 0.9000 0.000 4.1870E-10 -5.0430E-10 1.0000 5.3370E-10 1.0210E-09 0.000 1.1000 1.1340E-09 1.6230E-09 6.9580E-10 1.2000 1.7340E-09 2.2260E-09 1.2960E-09 1.3000 2.3340E-09 2.8280E-09 1.8960E-09 1.4000 2.9350E-09 3.4310E-09 2.4960E-09 1.5000 3.5350E-09 4.0330E-09 3.0960E-09 1.6000 4.1350E-09 4.6350E-09 3.6960E-09 1.7000 4.7360E-09 5.2380E-09 4.2960E-09 1.8000 5.3360E-09 5.8400E-09 4.8960E-09 1.9000 5.9360E-09 6.4420E-09 5.4960E-09 2.0000 6.5360E-09 7.0450E-09 6.0960E-09 2.1000 7.1370E-09 7.6470E-09 6.6960E-09 2.2000 7.7370E-09 8.2490E-09 7.2960E-09 2.3000 8.3370E-09 8.8520E-09 7.8960E-09 2.4000 8.9370E-09 9.4540E-09 8.4960E-09 2.5000 9.5380E-09 1.0060E-08 9.0960E-09 2.6000 1.0140E-08 1.0660E-08 9.6960E-09 2.7000 1.0740E-08 1.1280E-08 1.0300E-08 2.8000 1.1340E-08 1.2410E-08 1.0900E-08 2.9000 1.1940E-08 2.5720E-08 1.1500E-08 3.0000 1.2550E-08 2.5780E-07 1.2100E-08 3.1000 1.3450E-08 8.8890E-07 1.2700E-08 3.2000 2.4350E-08 1.0270E-06 1.3300E-08 3.3000 2.7800E-07 1.0700E-06 1.3900E-08 | [Ramp] | variable typ min max dV/dt_r 1.6850/2.2748n 1.4012/2.7620n 1.8845/1.8691n dV/dt_f 1.6560/3.1762n 1.1706/3.8111n 1.8782/2.5036n R_load = 25.0000 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 1.5000 | time V(typ) V(min) V(max) | 0.000 1.0850E-01 1.5540E-01 9.4280E-02 2.0000E-10 1.1805E-01 1.6670E-01 1.0318E-01 4.0000E-10 1.0975E-01 1.5570E-01 9.4665E-02 6.0000E-10 1.0673E-01 1.5600E-01 9.1617E-02 8.0000E-10 1.0750E-01 1.5550E-01 9.3970E-02 1.0000E-09 1.1180E-01 1.5423E-01 9.7620E-02 1.2000E-09 1.1730E-01 1.5550E-01 1.0120E-01 1.4000E-09 1.2165E-01 1.5980E-01 1.0360E-01 1.6000E-09 1.2710E-01 1.6745E-01 1.0705E-01 1.8000E-09 1.3260E-01 1.7625E-01 1.1080E-01 2.0000E-09 1.3825E-01 1.8630E-01 1.1525E-01 2.2000E-09 1.4470E-01 1.9665E-01 1.2055E-01 2.4000E-09 1.5160E-01 2.0655E-01 1.2595E-01 2.6000E-09 1.5935E-01 2.1680E-01 1.3370E-01 2.8000E-09 1.7110E-01 2.3000E-01 1.4430E-01 3.0000E-09 1.8120E-01 2.4120E-01 1.5660E-01 3.2000E-09 1.9250E-01 2.5130E-01 1.6845E-01 3.4000E-09 2.0755E-01 2.6520E-01 1.8490E-01 3.6000E-09 2.3065E-01 2.8060E-01 2.2905E-01 3.8000E-09 2.6760E-01 3.0200E-01 2.8180E-01 4.0000E-09 3.0875E-01 3.2390E-01 3.6000E-01 4.2000E-09 4.3020E-01 3.7530E-01 5.6780E-01 4.4000E-09 5.6730E-01 4.3705E-01 7.9215E-01 4.6000E-09 6.6800E-01 4.8690E-01 9.2710E-01 4.8000E-09 7.7540E-01 5.4960E-01 1.0500E+00 5.0000E-09 9.1740E-01 6.3325E-01 1.1900E+00 5.2000E-09 1.0410E+00 7.2465E-01 1.3065E+00 5.4000E-09 1.1780E+00 8.4473E-01 1.4110E+00 5.6000E-09 1.3030E+00 9.5615E-01 1.4740E+00 5.8000E-09 1.3760E+00 1.0170E+00 1.4870E+00 6.0000E-09 1.4285E+00 1.0790E+00 1.4910E+00 6.2000E-09 1.4670E+00 1.1545E+00 1.4935E+00 6.4000E-09 1.4835E+00 1.2270E+00 1.4940E+00 6.6000E-09 1.4910E+00 1.3040E+00 1.4950E+00 6.8000E-09 1.4935E+00 1.3740E+00 1.4955E+00 7.0000E-09 1.4945E+00 1.4205E+00 1.4960E+00 7.2000E-09 1.4950E+00 1.4570E+00 1.4960E+00 7.4000E-09 1.4957E+00 1.4797E+00 1.4967E+00 7.6000E-09 1.4960E+00 1.4885E+00 1.4970E+00 7.8000E-09 1.4960E+00 1.4920E+00 1.4970E+00 8.0000E-09 1.4960E+00 1.4930E+00 1.4970E+00 8.2000E-09 1.4970E+00 1.4940E+00 1.4980E+00 8.4000E-09 1.4970E+00 1.4950E+00 1.4980E+00 8.6000E-09 1.4970E+00 1.4950E+00 1.4980E+00 8.8000E-09 1.4970E+00 1.4960E+00 1.4980E+00 9.0000E-09 1.4975E+00 1.4960E+00 1.4980E+00 9.2000E-09 1.4980E+00 1.4960E+00 1.4980E+00 9.4000E-09 1.4980E+00 1.4965E+00 1.4990E+00 9.6000E-09 1.4980E+00 1.4970E+00 1.4990E+00 9.8000E-09 1.4980E+00 1.4970E+00 1.4990E+00 1.0000E-08 1.4980E+00 1.4970E+00 1.4990E+00 | [Rising Waveform] R_fixture = 25.0000 V_fixture = 1.5000 | time V(typ) V(min) V(max) | 0.000 2.0690E-01 2.9300E-01 1.8000E-01 2.0000E-10 2.1605E-01 3.0385E-01 1.8855E-01 4.0000E-10 2.0810E-01 2.9325E-01 1.8040E-01 6.0000E-10 2.0637E-01 2.9350E-01 1.7950E-01 8.0000E-10 2.1020E-01 2.9290E-01 1.8450E-01 1.0000E-09 2.1900E-01 2.9340E-01 1.9090E-01 1.2000E-09 2.2950E-01 2.9880E-01 1.9720E-01 1.4000E-09 2.3765E-01 3.0800E-01 2.0210E-01 1.6000E-09 2.4825E-01 3.2335E-01 2.0910E-01 1.8000E-09 2.5935E-01 3.4065E-01 2.1680E-01 2.0000E-09 2.7110E-01 3.6010E-01 2.2655E-01 2.2000E-09 2.8515E-01 3.8060E-01 2.3785E-01 2.4000E-09 3.0030E-01 4.0110E-01 2.5005E-01 2.6000E-09 3.1865E-01 4.2405E-01 2.6855E-01 2.8000E-09 3.4857E-01 4.5470E-01 2.9557E-01 3.0000E-09 3.7700E-01 4.8420E-01 3.3770E-01 3.2000E-09 4.2390E-01 5.1920E-01 3.7930E-01 3.4000E-09 4.8645E-01 5.6880E-01 4.4290E-01 3.6000E-09 5.6545E-01 6.2195E-01 5.7050E-01 3.8000E-09 6.7300E-01 6.8935E-01 7.1120E-01 4.0000E-09 7.8085E-01 7.5795E-01 8.5765E-01 4.2000E-09 9.1840E-01 8.4607E-01 1.0312E+00 4.4000E-09 1.0440E+00 9.3520E-01 1.1800E+00 4.6000E-09 1.1130E+00 9.8550E-01 1.2610E+00 4.8000E-09 1.1750E+00 1.0320E+00 1.3265E+00 5.0000E-09 1.2495E+00 1.0945E+00 1.3965E+00 5.2000E-09 1.3205E+00 1.1530E+00 1.4465E+00 5.4000E-09 1.3980E+00 1.2177E+00 1.4860E+00 5.6000E-09 1.4640E+00 1.2760E+00 1.4955E+00 5.8000E-09 1.4830E+00 1.3080E+00 1.4970E+00 6.0000E-09 1.4905E+00 1.3370E+00 1.4970E+00 6.2000E-09 1.4950E+00 1.3790E+00 1.4970E+00 6.4000E-09 1.4965E+00 1.4230E+00 1.4970E+00 6.6000E-09 1.4970E+00 1.4555E+00 1.4975E+00 6.8000E-09 1.4970E+00 1.4775E+00 1.4980E+00 7.0000E-09 1.4970E+00 1.4880E+00 1.4980E+00 7.2000E-09 1.4980E+00 1.4930E+00 1.4980E+00 7.4000E-09 1.4980E+00 1.4957E+00 1.4980E+00 7.6000E-09 1.4980E+00 1.4970E+00 1.4980E+00 7.8000E-09 1.4980E+00 1.4970E+00 1.4990E+00 8.0000E-09 1.4980E+00 1.4970E+00 1.4990E+00 8.2000E-09 1.4980E+00 1.4970E+00 1.4990E+00 8.4000E-09 1.4980E+00 1.4980E+00 1.4990E+00 8.6000E-09 1.4985E+00 1.4980E+00 1.4990E+00 8.8000E-09 1.4990E+00 1.4980E+00 1.4990E+00 9.0000E-09 1.4990E+00 1.4980E+00 1.4990E+00 9.2000E-09 1.4990E+00 1.4980E+00 1.4990E+00 9.4000E-09 1.4990E+00 1.4980E+00 1.4990E+00 9.6000E-09 1.4990E+00 1.4980E+00 1.4990E+00 9.8000E-09 1.4990E+00 1.4980E+00 1.4990E+00 1.0000E-08 1.4990E+00 1.4980E+00 1.4990E+00 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 1.5000 | time V(typ) V(min) V(max) | 0.000 1.5000E+00 1.5000E+00 1.5000E+00 2.0000E-10 1.4630E+00 1.4535E+00 1.4700E+00 4.0000E-10 1.4950E+00 1.4935E+00 1.4955E+00 6.0000E-10 1.5007E+00 1.4990E+00 1.5127E+00 8.0000E-10 1.5100E+00 1.4990E+00 1.5200E+00 1.0000E-09 1.5150E+00 1.4997E+00 1.5187E+00 1.2000E-09 1.5160E+00 1.5030E+00 1.5160E+00 1.4000E-09 1.5155E+00 1.5060E+00 1.4950E+00 1.6000E-09 1.5105E+00 1.5090E+00 1.4185E+00 1.8000E-09 1.4865E+00 1.5105E+00 1.2855E+00 2.0000E-09 1.4480E+00 1.5110E+00 1.1075E+00 2.2000E-09 1.3530E+00 1.5110E+00 9.0635E-01 2.4000E-09 1.2335E+00 1.5105E+00 6.9480E-01 2.6000E-09 1.1105E+00 1.5085E+00 4.8560E-01 2.8000E-09 9.4483E-01 1.5027E+00 2.9217E-01 3.0000E-09 7.9980E-01 1.4860E+00 2.2690E-01 3.2000E-09 6.8960E-01 1.4595E+00 2.0600E-01 3.4000E-09 5.4530E-01 1.4255E+00 1.8610E-01 3.6000E-09 4.1270E-01 1.3685E+00 1.7210E-01 3.8000E-09 3.1580E-01 1.3010E+00 1.6105E-01 4.0000E-09 2.6570E-01 1.2305E+00 1.5245E-01 4.2000E-09 2.3550E-01 1.1320E+00 1.4400E-01 4.4000E-09 2.1545E-01 1.0320E+00 1.3765E-01 4.6000E-09 2.0610E-01 9.6930E-01 1.3420E-01 4.8000E-09 1.9795E-01 9.0615E-01 1.3105E-01 5.0000E-09 1.8875E-01 8.2070E-01 1.2765E-01 5.2000E-09 1.8095E-01 7.3070E-01 1.2470E-01 5.4000E-09 1.7317E-01 6.1953E-01 1.2127E-01 5.6000E-09 1.6575E-01 5.1780E-01 1.1840E-01 5.8000E-09 1.6200E-01 4.6740E-01 1.1680E-01 6.0000E-09 1.5870E-01 4.1830E-01 1.1525E-01 6.2000E-09 1.5480E-01 3.7190E-01 1.1355E-01 6.4000E-09 1.5085E-01 3.4385E-01 1.1185E-01 6.6000E-09 1.4755E-01 3.1950E-01 1.1040E-01 6.8000E-09 1.4455E-01 3.0345E-01 1.0905E-01 7.0000E-09 1.4160E-01 2.9030E-01 1.0770E-01 7.2000E-09 1.3910E-01 2.7890E-01 1.0660E-01 7.4000E-09 1.3610E-01 2.6680E-01 1.0520E-01 7.6000E-09 1.3350E-01 2.5625E-01 1.0395E-01 7.8000E-09 1.3200E-01 2.5040E-01 1.0330E-01 8.0000E-09 1.3055E-01 2.4520E-01 1.0260E-01 8.2000E-09 1.2880E-01 2.3885E-01 1.0170E-01 8.4000E-09 1.2710E-01 2.3265E-01 1.0090E-01 8.6000E-09 1.2560E-01 2.2730E-01 1.0020E-01 8.8000E-09 1.2415E-01 2.2235E-01 9.9500E-02 9.0000E-09 1.2275E-01 2.1760E-01 9.8845E-02 9.2000E-09 1.2150E-01 2.1350E-01 9.8290E-02 9.4000E-09 1.2030E-01 2.0940E-01 9.7740E-02 9.6000E-09 1.1887E-01 2.0490E-01 9.7150E-02 9.8000E-09 1.1755E-01 2.0055E-01 9.6595E-02 1.0000E-08 1.1680E-01 1.9810E-01 9.6280E-02 | [Falling Waveform] R_fixture = 25.0000 V_fixture = 1.5000 | time V(typ) V(min) V(max) | 0.000 1.5000E+00 1.5000E+00 1.5000E+00 2.0000E-10 1.4810E+00 1.4735E+00 1.4860E+00 4.0000E-10 1.5005E+00 1.5020E+00 1.4995E+00 6.0000E-10 1.5013E+00 1.5003E+00 1.5080E+00 8.0000E-10 1.5070E+00 1.4990E+00 1.5100E+00 1.0000E-09 1.5080E+00 1.4997E+00 1.5090E+00 1.2000E-09 1.5080E+00 1.5020E+00 1.4980E+00 1.4000E-09 1.5070E+00 1.5035E+00 1.4735E+00 1.6000E-09 1.5040E+00 1.5050E+00 1.4365E+00 1.8000E-09 1.4890E+00 1.5050E+00 1.3535E+00 2.0000E-09 1.4635E+00 1.5050E+00 1.2330E+00 2.2000E-09 1.4040E+00 1.5050E+00 1.1080E+00 2.4000E-09 1.3410E+00 1.5050E+00 9.7095E-01 2.6000E-09 1.2630E+00 1.5035E+00 8.2995E-01 2.8000E-09 1.1520E+00 1.5003E+00 6.5713E-01 3.0000E-09 1.0610E+00 1.4890E+00 5.2840E-01 3.2000E-09 9.9215E-01 1.4730E+00 4.4665E-01 3.4000E-09 8.9725E-01 1.4515E+00 3.7805E-01 3.6000E-09 8.0095E-01 1.4180E+00 3.3825E-01 3.8000E-09 7.0585E-01 1.3790E+00 3.1380E-01 4.0000E-09 6.1440E-01 1.3390E+00 2.9535E-01 4.2000E-09 5.1467E-01 1.2810E+00 2.7750E-01 4.4000E-09 4.3805E-01 1.2225E+00 2.6340E-01 4.6000E-09 4.0670E-01 1.1850E+00 2.5660E-01 4.8000E-09 3.8590E-01 1.1475E+00 2.5080E-01 5.0000E-09 3.6460E-01 1.0965E+00 2.4335E-01 5.2000E-09 3.4740E-01 1.0410E+00 2.3725E-01 5.4000E-09 3.3007E-01 9.7180E-01 2.3060E-01 5.6000E-09 3.1605E-01 9.0090E-01 2.2495E-01 5.8000E-09 3.0810E-01 8.5820E-01 2.2190E-01 6.0000E-09 3.0135E-01 8.1565E-01 2.1885E-01 6.2000E-09 2.9340E-01 7.6010E-01 2.1540E-01 6.4000E-09 2.8590E-01 7.0620E-01 2.1220E-01 6.6000E-09 2.7955E-01 6.5560E-01 2.0925E-01 6.8000E-09 2.7345E-01 6.1045E-01 2.0665E-01 7.0000E-09 2.6795E-01 5.6975E-01 2.0410E-01 7.2000E-09 2.6305E-01 5.3670E-01 2.0180E-01 7.4000E-09 2.5727E-01 5.0343E-01 1.9927E-01 7.6000E-09 2.5220E-01 4.7850E-01 1.9680E-01 7.8000E-09 2.4920E-01 4.6640E-01 1.9550E-01 8.0000E-09 2.4655E-01 4.5575E-01 1.9425E-01 8.2000E-09 2.4325E-01 4.4280E-01 1.9260E-01 8.4000E-09 2.4000E-01 4.3145E-01 1.9115E-01 8.6000E-09 2.3720E-01 4.2105E-01 1.8985E-01 8.8000E-09 2.3440E-01 4.1170E-01 1.8855E-01 9.0000E-09 2.3180E-01 4.0285E-01 1.8745E-01 9.2000E-09 2.2940E-01 3.9485E-01 1.8640E-01 9.4000E-09 2.2715E-01 3.8735E-01 1.8545E-01 9.6000E-09 2.2450E-01 3.7910E-01 1.8440E-01 9.8000E-09 2.2200E-01 3.7115E-01 1.8340E-01 1.0000E-08 2.2060E-01 3.6680E-01 1.8280E-01 | | | End [Model] gtlp_i/o | | End [Component] GTLP8T306 | [End]