|******************************************************************************* | Fairchild Semiconductor Corporation | CMOS 17-Bit Enhanced-GTL/TTL | Universal Bus Transceiver with Clock Bit | IBIS Model of GTLP16616 | TSSOP (MTD) Package |******************************************************************************* | [IBIS Ver] 2.1 [Comment char] |_char [File name] gtlp16616mtd_300.ibs [File Rev] 3.4 [Date] February 22 '99 [Source] SPICE-to-IBIS translation | (Bench correlated model, Bulk Resistance added) | Temperature: 25C typ, -40C max, 85C min. [Notes] File created by Peter LaFlamme Backplane/Modeling Applications Engr [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1998 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEL. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/model for the full disclaimer. | |******************************************************************************* | COMPONENT: GTLP16616 |******************************************************************************* | [Component] 74GTLP16616 [Manufacturer] Fairchild Semiconductor Corp | [Package] | variable typ min max R_pkg .1 .1 .8 L_pkg 2.58n 1.72n 5.66n C_pkg .4p .1p .8p | |******************************************************************************* | Package parameters for TSSOP (MTD) 56 Lead including bondwire inductance | [Pin] signal_name model_name R_pin L_pin C_pin 1 OEAB_Z gp616_ctrl NA 5.35n 0.32p 2 LEAB gp616_ctrl NA 4.74n 0.31p 3 A1 gp616_ttl NA 4.16n 0.20p 4 GND GND NA 3.57n 0.15p 5 A2 gp616_ttl NA 3.06n 0.15p 6 A3 gp616_ttl NA 2.62n 0.12p 7 Vcc(3.3V) POWER NA 2.23n 0.10p 8 A4 gp616_ttl NA 1.76n 0.10p 9 A5 gp616_ttl NA 1.65n 0.10p 10 A6 gp616_ttl NA 1.59n 0.10p 11 GNDQ GND NA 1.54n 0.10p 12 A7 gp616_ttl NA 1.49n 0.10p 13 A8 gp616_ttl NA 1.44n 0.10p 14 A9 gp616_ttl NA 1.37n 0.10p 15 A10 gp616_ttl NA 1.37n 0.10p 16 A11 gp616_ttl NA 1.44n 0.10p 17 A12 gp616_ttl NA 1.49n 0.10p 18 GND GND NA 1.54n 0.10p 19 A13 gp616_ttl NA 1.59n 0.10p 20 A14 gp616_ttl NA 1.65n 0.10p 21 A15 gp616_ttl NA 1.76n 0.10p 22 Vcc(3.3V) POWER NA 2.23n 0.10p 23 A16 gp616_ttl NA 2.62n 0.12p 24 A17 gp616_ttl NA 3.06n 0.15p 25 GND GND NA 3.57n 0.15p 26 A18 gp616_ttl NA 4.16n 0.20p 27 OEBA_Z gp616_ctrl NA 4.74n 0.31p 28 LEBA gp616_ctrl NA 5.35n 0.32p 29 CEBA_Z gp616_ctrl NA 5.35n 0.32p 30 CLKBA gp616_ctrl NA 4.74n 0.31p 31 CLK gp616_gtl NA 4.16n 0.20p 32 GND GND NA 3.57n 0.15p 33 B17 gp616_gtl NA 3.06n 0.15p 34 B16 gp616_gtl NA 2.62n 0.12p 35 VREF POWER NA 2.23n 0.10p 36 B15 gp616_gtl NA 1.76n 0.10p 37 B14 gp616_gtl NA 1.65n 0.10p 38 B13 gp616_gtl NA 1.59n 0.10p 39 GND GND NA 1.54n 0.10p 40 B12 gp616_gtl NA 1.49n 0.10p 41 B11 gp616_gtl NA 1.44n 0.10p 42 B10 gp616_gtl NA 1.37n 0.10p 43 B9 gp616_gtl NA 1.37n 0.10p 44 B8 gp616_gtl NA 1.44n 0.10p 45 B7 gp616_gtl NA 1.49n 0.10p 46 GND GND NA 1.54n 0.10p 47 B6 gp616_gtl NA 1.59n 0.10p 48 B5 gp616_gtl NA 1.65n 0.10p 49 B4 gp616_gtl NA 1.76n 0.10p 50 VccQ(5.0V) POWER NA 2.23n 0.10p 51 B3 gp616_gtl NA 2.62n 0.12p 52 B2 gp616_gtl NA 3.06n 0.15p 53 GND GND NA 3.57n 0.15p 54 B1 gp616_gtl NA 4.16n 0.20p 55 CLKAB gp616_ctrl NA 4.74n 0.31p 56 CEAB_Z gp616_ctrl NA 5.35n 0.32p | |******************************************************************************* | MODEL Control Pin |******************************************************************************* | [Model] gp616_ctrl Model_type Input Polarity Inverting Vinl = 0.8000V Vinh = 2.0000V C_comp 8.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -1.2840E+00 -1.3020E+00 -1.2660E+00 -4.8000 -1.2210E+00 -1.2390E+00 -1.2030E+00 -4.6000 -1.1580E+00 -1.1760E+00 -1.1400E+00 -4.4000 -1.0950E+00 -1.1130E+00 -1.0770E+00 -4.2000 -1.0330E+00 -1.0500E+00 -1.0150E+00 -4.0000 -9.7030E-01 -9.8810E-01 -9.5230E-01 -3.8000 -9.0760E-01 -9.2550E-01 -8.8950E-01 -3.6000 -8.4490E-01 -8.6280E-01 -8.2680E-01 -3.4000 -7.8230E-01 -8.0020E-01 -7.6410E-01 -3.2000 -7.1970E-01 -7.3770E-01 -7.0140E-01 -3.0000 -6.5720E-01 -6.7520E-01 -6.3880E-01 -2.8000 -5.9480E-01 -6.1280E-01 -5.7620E-01 -2.6000 -5.3240E-01 -5.5050E-01 -5.1380E-01 -2.4000 -4.7020E-01 -4.8840E-01 -4.5140E-01 -2.2000 -4.0810E-01 -4.2640E-01 -3.8910E-01 -2.0000 -3.4620E-01 -3.6460E-01 -3.2700E-01 -1.8000 -2.8460E-01 -3.0310E-01 -2.6520E-01 -1.6000 -2.2340E-01 -2.4200E-01 -2.0370E-01 -1.4000 -1.6280E-01 -1.8150E-01 -1.4290E-01 -1.2000 -1.0340E-01 -1.2220E-01 -8.3490E-02 -1.0000 -4.7120E-02 -6.5270E-02 -2.8810E-02 -0.8000 -6.7180E-03 -1.6750E-02 -5.1380E-03 -0.6000 -7.0680E-04 -1.0140E-03 -5.9430E-04 -0.4000 -8.3760E-06 -2.4040E-05 -2.4820E-06 -0.2000 -1.6430E-08 -1.1540E-07 -1.2500E-09 0.0000 -8.9150E-11 -9.1280E-11 -9.6300E-11 0.2000 -7.0950E-11 9.0500E-11 -8.8130E-11 0.4000 -6.2050E-11 1.1270E-10 -8.0120E-11 0.6000 -5.3400E-11 1.3010E-10 -7.2100E-11 0.8000 -4.4800E-11 1.4680E-10 -6.4090E-11 1.0000 -3.6200E-11 1.6330E-10 -5.6080E-11 1.2000 -2.7590E-11 1.7990E-10 -4.8060E-11 1.4000 -1.8970E-11 1.9650E-10 -4.0050E-11 1.6000 -1.0350E-11 2.1320E-10 -3.2040E-11 1.8000 -1.7120E-12 2.3010E-10 -2.4030E-11 2.0000 6.9330E-12 2.4710E-10 -1.6010E-11 2.2000 1.5590E-11 2.6430E-10 -7.9990E-12 2.4000 2.4270E-11 2.8160E-10 1.5990E-14 2.6000 3.2970E-11 2.9920E-10 8.0360E-12 2.8000 4.1680E-11 3.1700E-10 1.6050E-11 3.0000 5.0420E-11 3.3510E-10 2.4070E-11 3.2000 5.9200E-11 3.5380E-10 3.2080E-11 3.4000 6.8030E-11 3.7310E-10 4.0110E-11 3.6000 7.6960E-11 3.9340E-10 4.8130E-11 3.8000 8.5980E-11 4.1500E-10 5.6150E-11 4.0000 9.5150E-11 4.3850E-10 6.4180E-11 4.2000 1.0450E-10 5.4380E-10 7.2210E-11 4.4000 1.1410E-10 5.1940E-08 8.0240E-11 4.6000 1.2430E-10 1.3470E-06 8.8280E-11 4.8000 7.5260E-10 1.4650E-06 9.6340E-11 5.0000 7.4660E-07 1.5320E-06 1.0440E-10 | | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000A 0.0000A 0.0000A 0.0000 0.0000A 0.0000A 0.0000A | | End [Model] gp616_ctrl | |******************************************************************************* | MODEL GTL/Driver Output |******************************************************************************* | [Model] gp616_gtl Model_type I/O_open_drain Polarity Inverting Enable Active-Low Vinl =9.0000E-01 Vinh =1.1000E+00 Vmeas =1.0000E+00 Cref =3.0000E-11 Rref =2.5000E+01 Vref =1.5000E+00 C_comp 6.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [Pulldown] | voltage I(typ) I(min) I(max) | -5.0000 -2.0000E-03 -1.0000E-03 -2.0000E-03 -4.6000 -2.0000E-03 -1.0000E-03 -2.0000E-03 -4.2000 -2.0000E-03 -2.0000E-03 -1.0000E-03 -3.8000 -2.0000E-03 -2.0000E-03 -1.0000E-03 -3.4000 -2.0000E-03 -2.0000E-03 -2.0000E-03 -3.0000 -2.0000E-03 -1.0000E-03 -2.0000E-03 -2.6000 -1.7000E-03 -1.6000E-03 -1.7000E-03 -2.2000 -1.6000E-03 -1.6000E-03 -1.7000E-03 -1.8000 -1.6000E-03 -1.5000E-03 -1.6000E-03 -1.4000 -1.5000E-03 -1.5000E-03 -1.5000E-03 -1.0000 -1.6200E-03 -1.5000E-03 -1.5600E-03 -0.9000 -1.7700E-03 -1.5900E-03 -1.8700E-03 -0.8000 -2.1100E-03 -1.7100E-03 -1.8700E-03 -0.7000 -2.1960E-03 -1.9600E-03 -1.6240E-03 -0.6000 -1.6610E-03 -1.8440E-03 -1.0800E-03 -0.5000 -7.0660E-04 -1.0551E-03 -3.0370E-04 -0.4000 -1.3101E-04 -3.0470E-04 -3.1420E-05 -0.3000 -1.8352E-05 -5.9094E-05 -2.4678E-06 -0.2000 -5.2094E-06 -2.0064E-05 -4.1559E-07 -0.1000 -5.7170E-03 -4.3390E-03 -5.6290E-03 0.0000 -9.0000E-14 -1.4950E-11 1.6000E-13 0.1000 8.3160E-03 6.1470E-03 1.0800E-02 0.2000 1.7170E-02 1.2880E-02 2.2020E-02 0.3000 2.6320E-02 1.9970E-02 3.3450E-02 0.4000 3.5700E-02 2.7300E-02 4.5040E-02 0.5000 4.5240E-02 3.4840E-02 5.6750E-02 0.6000 5.4940E-02 4.2560E-02 6.8560E-02 0.7000 6.4760E-02 5.0430E-02 8.0470E-02 0.8000 7.4700E-02 5.8440E-02 9.2460E-02 0.9000 8.4760E-02 6.6580E-02 1.0450E-01 1.0000 9.4910E-02 7.4840E-02 1.1670E-01 1.1000 1.0520E-01 8.3210E-02 1.2890E-01 1.2000 1.1550E-01 9.1690E-02 1.4120E-01 1.3000 1.2590E-01 1.0030E-01 1.5350E-01 1.4000 1.3640E-01 1.0890E-01 1.6590E-01 1.5000 1.4700E-01 1.1770E-01 1.7840E-01 1.6000 1.5770E-01 1.2660E-01 1.9090E-01 1.7000 1.6840E-01 1.3550E-01 2.0340E-01 1.8000 1.7920E-01 1.4450E-01 2.1600E-01 1.9000 1.9000E-01 1.5360E-01 2.2870E-01 2.0000 2.0090E-01 1.6270E-01 2.4140E-01 2.1000 2.1190E-01 1.7200E-01 2.5410E-01 2.2000 2.2290E-01 1.8120E-01 2.6680E-01 2.3000 2.3390E-01 1.9060E-01 2.7960E-01 2.4000 2.4500E-01 2.0000E-01 2.9240E-01 2.5000 2.5610E-01 2.0940E-01 3.0530E-01 2.6000 2.6730E-01 2.1890E-01 3.1820E-01 2.7000 2.7850E-01 2.2840E-01 3.3110E-01 2.8000 2.8980E-01 2.3780E-01 3.4400E-01 2.9000 3.0100E-01 2.4720E-01 3.5690E-01 3.0000 3.1230E-01 2.5630E-01 3.6990E-01 3.1000 3.2360E-01 2.6500E-01 3.8280E-01 3.2000 3.3480E-01 2.7320E-01 3.9580E-01 3.3000 3.4610E-01 2.8100E-01 4.0880E-01 3.4000 3.5720E-01 2.8830E-01 4.2170E-01 3.5000 3.6820E-01 2.9510E-01 4.3470E-01 3.6000 3.7880E-01 3.0120E-01 4.4760E-01 3.7000 3.8890E-01 3.0650E-01 4.6050E-01 3.8000 3.9860E-01 3.0970E-01 4.7340E-01 3.9000 4.0780E-01 3.1090E-01 4.8630E-01 4.0000 4.1660E-01 3.1190E-01 4.9910E-01 4.1000 4.2480E-01 3.1270E-01 5.1180E-01 4.2000 4.3220E-01 3.1340E-01 5.2430E-01 4.3000 4.3770E-01 3.1410E-01 5.3630E-01 4.4000 4.3990E-01 3.1470E-01 5.4790E-01 4.5000 4.4150E-01 3.1520E-01 5.5910E-01 4.6000 4.4290E-01 3.1570E-01 5.6980E-01 4.7000 4.4410E-01 3.1620E-01 5.8010E-01 4.8000 4.4520E-01 3.1670E-01 5.8920E-01 4.9000 4.4620E-01 3.1710E-01 5.9390E-01 5.0000 4.4710E-01 3.1750E-01 5.9690E-01 5.1000 4.4790E-01 3.1790E-01 5.9940E-01 5.2000 4.4870E-01 3.1830E-01 6.0160E-01 5.3000 4.4940E-01 3.1870E-01 6.0340E-01 5.4000 4.5010E-01 3.1910E-01 6.0510E-01 5.5000 4.5080E-01 3.1940E-01 6.0660E-01 5.6000 4.5140E-01 3.1980E-01 6.0790E-01 5.7000 4.5200E-01 3.2020E-01 6.0910E-01 5.8000 4.5260E-01 3.2050E-01 6.1030E-01 5.9000 4.5320E-01 3.2090E-01 6.1140E-01 6.0000 4.5380E-01 3.2130E-01 6.1240E-01 6.4000 4.5610E-01 3.2310E-01 6.1610E-01 6.8000 4.5850E-01 3.2600E-01 6.1940E-01 7.2000 4.6180E-01 3.3120E-01 6.2270E-01 7.6000 4.6740E-01 3.4020E-01 6.2630E-01 8.0000 4.7700E-01 3.5420E-01 6.3150E-01 8.4000 4.9210E-01 3.7390E-01 6.3990E-01 8.8000 5.1380E-01 3.9940E-01 6.5360E-01 9.2000 5.4200E-01 4.3040E-01 6.7410E-01 9.6000 5.7630E-01 4.6630E-01 7.0170E-01 10.0000 6.1600E-01 5.0640E-01 7.3620E-01 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -2.0850E+00 -2.0890E+00 -2.0860E+00 -4.8000 -1.9830E+00 -1.9880E+00 -1.9830E+00 -4.6000 -1.8810E+00 -1.8870E+00 -1.8800E+00 -4.4000 -1.7790E+00 -1.7860E+00 -1.7770E+00 -4.2000 -1.6770E+00 -1.6850E+00 -1.6740E+00 -4.0000 -1.5760E+00 -1.5840E+00 -1.5710E+00 -3.8000 -1.4740E+00 -1.4840E+00 -1.4680E+00 -3.6000 -1.3720E+00 -1.3840E+00 -1.3650E+00 -3.4000 -1.2710E+00 -1.2830E+00 -1.2620E+00 -3.2000 -1.1700E+00 -1.1830E+00 -1.1590E+00 -3.0000 -1.0690E+00 -1.0840E+00 -1.0570E+00 -2.8000 -9.6850E-01 -9.8450E-01 -9.5520E-01 -2.6000 -8.6790E-01 -8.8530E-01 -8.5310E-01 -2.4000 -7.6770E-01 -7.8630E-01 -7.5130E-01 -2.2000 -6.6780E-01 -6.8770E-01 -6.4980E-01 -2.0000 -5.6830E-01 -5.8960E-01 -5.4870E-01 -1.8000 -4.6940E-01 -4.9210E-01 -4.4820E-01 -1.6000 -3.7140E-01 -3.9530E-01 -3.4840E-01 -1.4000 -2.7450E-01 -2.9970E-01 -2.4980E-01 -1.2000 -1.7960E-01 -2.0590E-01 -1.5360E-01 -1.0000 -8.9390E-02 -1.1570E-01 -6.4620E-02 -0.8000 -2.0840E-02 -3.7070E-02 -1.8840E-02 -0.6000 -3.0140E-03 -4.0890E-03 -2.5960E-03 -0.4000 -4.1290E-05 -1.1220E-04 -1.2940E-05 -0.2000 -8.3600E-08 -5.5580E-07 -6.3100E-09 0.0000 -8.9700E-11 -9.2050E-11 -9.6730E-11 0.2000 -2.4820E-11 7.6710E-10 -8.3840E-11 0.4000 -8.1110E-12 8.4670E-10 -7.1740E-11 0.6000 7.2640E-12 9.0320E-10 -5.9670E-11 0.8000 2.2450E-11 9.5610E-10 -4.7600E-11 1.0000 3.7610E-11 1.0080E-09 -3.5530E-11 1.2000 5.2790E-11 1.0610E-09 -2.3450E-11 1.4000 6.8020E-11 1.1130E-09 -1.1380E-11 1.6000 8.3310E-11 1.1670E-09 6.9990E-13 1.8000 9.8660E-11 1.2210E-09 1.2770E-11 2.0000 1.1410E-10 1.2750E-09 2.4850E-11 2.2000 1.2960E-10 1.3310E-09 3.6940E-11 2.4000 1.4510E-10 1.3870E-09 4.9020E-11 2.6000 1.6080E-10 1.4440E-09 6.1100E-11 2.8000 1.7650E-10 1.5030E-09 7.3190E-11 3.0000 1.9250E-10 1.5630E-09 8.5280E-11 3.2000 2.0860E-10 1.6260E-09 9.7390E-11 3.4000 2.2500E-10 1.6920E-09 1.0950E-10 3.6000 2.4180E-10 1.7630E-09 1.2160E-10 3.8000 2.5930E-10 1.8400E-09 1.3370E-10 4.0000 2.7750E-10 1.9270E-09 1.4590E-10 4.2000 2.9670E-10 2.0510E-09 1.5810E-10 4.4000 3.1720E-10 1.9870E-08 1.7030E-10 4.6000 3.3950E-10 1.2550E-06 1.8250E-10 4.8000 5.7110E-10 1.4670E-06 1.9480E-10 5.0000 3.7510E-07 1.5340E-06 2.0720E-10 | [Ramp] | variable typ min max dV/dt_r 1.6608/3.7337n 0.9912/3.9832n 2.2170/3.2695n dV/dt_f 1.2336/3.6200n 0.5100/2.8602n 2.1978/3.7827n R_load = 25.0000 | [Rising Waveform] R_fixture = 25.0000 V_fixture = 1.5000 | time V(typ) V(min) V(max) | 0.000 4.6140E-01 5.4420E-01 3.9340E-01 1.4000E-10 4.6030E-01 5.4045E-01 3.9310E-01 2.8000E-10 4.6200E-01 5.4507E-01 3.9420E-01 4.2000E-10 4.6180E-01 5.4485E-01 3.9325E-01 5.6000E-10 4.5770E-01 5.4490E-01 4.1130E-01 7.0000E-10 4.7090E-01 5.4390E-01 4.2245E-01 8.4000E-10 5.0203E-01 5.4353E-01 4.3963E-01 9.8000E-10 5.1880E-01 5.6410E-01 4.5290E-01 1.1200E-09 5.3040E-01 5.8750E-01 4.6390E-01 1.2600E-09 5.4625E-01 6.1155E-01 4.8115E-01 1.4000E-09 5.6445E-01 6.2935E-01 5.0110E-01 1.5400E-09 5.8595E-01 6.4535E-01 5.2570E-01 1.6800E-09 6.1760E-01 6.6437E-01 5.7320E-01 1.8200E-09 6.5445E-01 6.8340E-01 6.3095E-01 1.9600E-09 6.8665E-01 6.9920E-01 6.8950E-01 2.1000E-09 7.1080E-01 7.1140E-01 7.3340E-01 2.2400E-09 7.3925E-01 7.2425E-01 7.7860E-01 2.3800E-09 7.7755E-01 7.4225E-01 8.4050E-01 2.5200E-09 8.1650E-01 7.6045E-01 9.0180E-01 2.6600E-09 8.6813E-01 7.8457E-01 9.7010E-01 2.8000E-09 9.1970E-01 8.0895E-01 1.0355E+00 2.9400E-09 9.5030E-01 8.2410E-01 1.0690E+00 3.0800E-09 9.8080E-01 8.3950E-01 1.1015E+00 3.2200E-09 1.0205E+00 8.6005E-01 1.1430E+00 3.3600E-09 1.0575E+00 8.8140E-01 1.1785E+00 3.5000E-09 1.1037E+00 9.0840E-01 1.2200E+00 3.6400E-09 1.1450E+00 9.3580E-01 1.2565E+00 3.7800E-09 1.1775E+00 9.5780E-01 1.2835E+00 3.9200E-09 1.2070E+00 9.7985E-01 1.3085E+00 4.0600E-09 1.2340E+00 1.0016E+00 1.3305E+00 4.2000E-09 1.2550E+00 1.0180E+00 1.3480E+00 4.3400E-09 1.2730E+00 1.0340E+00 1.3625E+00 4.4800E-09 1.2960E+00 1.0555E+00 1.3805E+00 4.6200E-09 1.3195E+00 1.0765E+00 1.3980E+00 4.7600E-09 1.3415E+00 1.0970E+00 1.4125E+00 4.9000E-09 1.3635E+00 1.1180E+00 1.4265E+00 5.0400E-09 1.3830E+00 1.1390E+00 1.4385E+00 5.1800E-09 1.4015E+00 1.1600E+00 1.4485E+00 5.3200E-09 1.4217E+00 1.1873E+00 1.4607E+00 5.4600E-09 1.4370E+00 1.2170E+00 1.4710E+00 5.6000E-09 1.4490E+00 1.2410E+00 1.4785E+00 5.7400E-09 1.4550E+00 1.2580E+00 1.4820E+00 5.8800E-09 1.4610E+00 1.2745E+00 1.4860E+00 6.0200E-09 1.4690E+00 1.2955E+00 1.4900E+00 6.1600E-09 1.4740E+00 1.3145E+00 1.4925E+00 6.3000E-09 1.4790E+00 1.3325E+00 1.4935E+00 6.4400E-09 1.4830E+00 1.3500E+00 1.4950E+00 6.5800E-09 1.4860E+00 1.3660E+00 1.4960E+00 6.7200E-09 1.4885E+00 1.3820E+00 1.4970E+00 6.8600E-09 1.4910E+00 1.3990E+00 1.4977E+00 7.0000E-09 1.4930E+00 1.4120E+00 1.4980E+00 | [Rising Waveform] R_fixture = 50.0000 V_fixture = 1.5000 | time V(typ) V(min) V(max) | 0.000 2.7930E-01 3.4350E-01 2.2980E-01 1.4000E-10 2.7740E-01 3.3750E-01 2.2920E-01 2.8000E-10 2.7993E-01 3.4457E-01 2.3083E-01 4.2000E-10 2.8010E-01 3.4410E-01 2.2675E-01 5.6000E-10 2.7530E-01 3.4430E-01 2.3980E-01 7.0000E-10 2.8320E-01 3.4380E-01 2.4835E-01 8.4000E-10 3.0707E-01 3.4170E-01 2.6200E-01 9.8000E-10 3.2090E-01 3.5530E-01 2.7280E-01 1.1200E-09 3.3040E-01 3.7350E-01 2.8180E-01 1.2600E-09 3.4335E-01 3.9325E-01 2.9600E-01 1.4000E-09 3.5765E-01 4.0910E-01 3.1245E-01 1.5400E-09 3.7570E-01 4.2390E-01 3.3270E-01 1.6800E-09 4.0613E-01 4.4280E-01 3.6933E-01 1.8200E-09 4.4290E-01 4.6205E-01 4.2885E-01 1.9600E-09 4.7730E-01 4.7890E-01 4.8300E-01 2.1000E-09 5.0930E-01 4.9220E-01 5.2830E-01 2.2400E-09 5.4125E-01 5.0670E-01 5.8205E-01 2.3800E-09 5.8735E-01 5.2790E-01 6.5375E-01 2.5200E-09 6.3945E-01 5.4950E-01 7.2290E-01 2.6600E-09 7.0497E-01 5.8010E-01 8.0640E-01 2.8000E-09 7.7195E-01 6.1155E-01 8.8405E-01 2.9400E-09 8.1220E-01 6.3180E-01 9.2570E-01 3.0800E-09 8.5135E-01 6.5280E-01 9.6725E-01 3.2200E-09 9.0195E-01 6.8085E-01 1.0175E+00 3.3600E-09 9.5230E-01 7.1070E-01 1.0635E+00 3.5000E-09 1.0090E+00 7.4873E-01 1.1187E+00 3.6400E-09 1.0645E+00 7.8900E-01 1.1680E+00 3.7800E-09 1.1050E+00 8.2220E-01 1.2060E+00 3.9200E-09 1.1445E+00 8.5730E-01 1.2395E+00 4.0600E-09 1.1835E+00 8.9680E-01 1.2720E+00 4.2000E-09 1.2120E+00 9.2640E-01 1.2950E+00 4.3400E-09 1.2400E+00 9.5620E-01 1.3150E+00 4.4800E-09 1.2755E+00 9.9615E-01 1.3415E+00 4.6200E-09 1.3065E+00 1.0360E+00 1.3650E+00 4.7600E-09 1.3375E+00 1.0720E+00 1.3860E+00 4.9000E-09 1.3605E+00 1.1070E+00 1.4065E+00 5.0400E-09 1.3820E+00 1.1410E+00 1.4230E+00 5.1800E-09 1.4010E+00 1.1730E+00 1.4390E+00 5.3200E-09 1.4203E+00 1.2123E+00 1.4553E+00 5.4600E-09 1.4375E+00 1.2475E+00 1.4695E+00 5.6000E-09 1.4475E+00 1.2750E+00 1.4775E+00 5.7400E-09 1.4550E+00 1.2930E+00 1.4810E+00 5.8800E-09 1.4615E+00 1.3105E+00 1.4850E+00 6.0200E-09 1.4680E+00 1.3335E+00 1.4885E+00 6.1600E-09 1.4745E+00 1.3530E+00 1.4915E+00 6.3000E-09 1.4785E+00 1.3715E+00 1.4935E+00 6.4400E-09 1.4820E+00 1.3885E+00 1.4945E+00 6.5800E-09 1.4855E+00 1.4030E+00 1.4955E+00 6.7200E-09 1.4875E+00 1.4175E+00 1.4960E+00 6.8600E-09 1.4907E+00 1.4313E+00 1.4970E+00 7.0000E-09 1.4920E+00 1.4420E+00 1.4970E+00 | [Falling Waveform] R_fixture = 25.0000 V_fixture = 1.5000 | time V(typ) V(min) V(max) | 0.000 1.5000E+00 1.5000E+00 1.5000E+00 1.4000E-10 1.5535E+00 1.5540E+00 1.5530E+00 2.8000E-10 1.4983E+00 1.4990E+00 1.5020E+00 4.2000E-10 1.5020E+00 1.4975E+00 1.5110E+00 5.6000E-10 1.5090E+00 1.4970E+00 1.4870E+00 7.0000E-10 1.5080E+00 1.5010E+00 1.4480E+00 8.4000E-10 1.4940E+00 1.5047E+00 1.3920E+00 9.8000E-10 1.4750E+00 1.5050E+00 1.3520E+00 1.1200E-09 1.4585E+00 1.5035E+00 1.3110E+00 1.2600E-09 1.4360E+00 1.5005E+00 1.2450E+00 1.4000E-09 1.4075E+00 1.4970E+00 1.1590E+00 1.5400E-09 1.3765E+00 1.4940E+00 1.0680E+00 1.6800E-09 1.3300E+00 1.4887E+00 9.5327E-01 1.8200E-09 1.2770E+00 1.4825E+00 8.4190E-01 1.9600E-09 1.2330E+00 1.4760E+00 7.5920E-01 2.1000E-09 1.1960E+00 1.4710E+00 6.9780E-01 2.2400E-09 1.1585E+00 1.4655E+00 6.5365E-01 2.3800E-09 1.1075E+00 1.4540E+00 5.9475E-01 2.5200E-09 1.0570E+00 1.4420E+00 5.4325E-01 2.6600E-09 9.9513E-01 1.4210E+00 5.1213E-01 2.8000E-09 9.3320E-01 1.3960E+00 4.9040E-01 2.9400E-09 8.9800E-01 1.3790E+00 4.7780E-01 3.0800E-09 8.6350E-01 1.3585E+00 4.6930E-01 3.2200E-09 8.1775E-01 1.3315E+00 4.6040E-01 3.3600E-09 7.7575E-01 1.3025E+00 4.5195E-01 3.5000E-09 7.2483E-01 1.2643E+00 4.4423E-01 3.6400E-09 6.8085E-01 1.2270E+00 4.3715E-01 3.7800E-09 6.4870E-01 1.1980E+00 4.3275E-01 3.9200E-09 6.2020E-01 1.1695E+00 4.2855E-01 4.0600E-09 5.9825E-01 1.1450E+00 4.2460E-01 4.2000E-09 5.8180E-01 1.1260E+00 4.2200E-01 4.3400E-09 5.6860E-01 1.1085E+00 4.1960E-01 4.4800E-09 5.5570E-01 1.0865E+00 4.1660E-01 4.6200E-09 5.4305E-01 1.0650E+00 4.1395E-01 4.7600E-09 5.3425E-01 1.0435E+00 4.1150E-01 4.9000E-09 5.2645E-01 1.0220E+00 4.0920E-01 5.0400E-09 5.1965E-01 1.0009E+00 4.0720E-01 5.1800E-09 5.1465E-01 9.7970E-01 4.0520E-01 5.3200E-09 5.0863E-01 9.5310E-01 4.0310E-01 5.4600E-09 5.0350E-01 9.2670E-01 4.0110E-01 5.6000E-09 4.9955E-01 9.0555E-01 3.9975E-01 5.7400E-09 4.9690E-01 8.8990E-01 3.9880E-01 5.8800E-09 4.9440E-01 8.7430E-01 3.9785E-01 6.0200E-09 4.9110E-01 8.5360E-01 3.9685E-01 6.1600E-09 4.8820E-01 8.3350E-01 3.9585E-01 6.3000E-09 4.8550E-01 8.1390E-01 3.9495E-01 6.4400E-09 4.8290E-01 7.9450E-01 3.9425E-01 6.5800E-09 4.8060E-01 7.7615E-01 3.9365E-01 6.7200E-09 4.7830E-01 7.5795E-01 3.9310E-01 6.8600E-09 4.7580E-01 7.3690E-01 3.9267E-01 7.0000E-09 4.7390E-01 7.2060E-01 3.9240E-01 | [Falling Waveform] R_fixture = 50.0000 V_fixture = 1.5000 | time V(typ) V(min) V(max) | 0.000 1.5000E+00 1.5000E+00 1.5000E+00 1.4000E-10 1.5810E+00 1.5810E+00 1.5815E+00 2.8000E-10 1.5093E+00 1.5107E+00 1.5130E+00 4.2000E-10 1.5045E+00 1.4990E+00 1.5210E+00 5.6000E-10 1.5140E+00 1.4970E+00 1.4910E+00 7.0000E-10 1.5145E+00 1.5010E+00 1.4295E+00 8.4000E-10 1.4950E+00 1.5077E+00 1.3337E+00 9.8000E-10 1.4660E+00 1.5100E+00 1.2650E+00 1.1200E-09 1.4380E+00 1.5075E+00 1.2035E+00 1.2600E-09 1.3990E+00 1.5030E+00 1.1040E+00 1.4000E-09 1.3525E+00 1.4975E+00 9.7755E-01 1.5400E-09 1.3015E+00 1.4910E+00 8.4245E-01 1.6800E-09 1.2247E+00 1.4820E+00 6.7323E-01 1.8200E-09 1.1390E+00 1.4705E+00 5.2150E-01 1.9600E-09 1.0665E+00 1.4590E+00 4.3470E-01 2.1000E-09 1.0070E+00 1.4510E+00 3.7230E-01 2.2400E-09 9.4830E-01 1.4405E+00 3.5370E-01 2.3800E-09 8.6860E-01 1.4220E+00 3.2900E-01 2.5200E-09 7.8995E-01 1.4020E+00 3.0840E-01 2.6600E-09 6.9570E-01 1.3670E+00 2.9777E-01 2.8000E-09 6.0370E-01 1.3270E+00 2.8885E-01 2.9400E-09 5.5570E-01 1.2990E+00 2.8360E-01 3.0800E-09 5.1700E-01 1.2670E+00 2.7965E-01 3.2200E-09 4.7230E-01 1.2235E+00 2.7505E-01 3.3600E-09 4.2955E-01 1.1765E+00 2.7060E-01 3.5000E-09 3.9897E-01 1.1143E+00 2.6613E-01 3.6400E-09 3.7320E-01 1.0515E+00 2.6190E-01 3.7800E-09 3.6175E-01 1.0013E+00 2.5915E-01 3.9200E-09 3.5220E-01 9.5170E-01 2.5645E-01 4.0600E-09 3.4420E-01 9.0720E-01 2.5405E-01 4.2000E-09 3.4000E-01 8.7420E-01 2.5240E-01 4.3400E-09 3.3655E-01 8.4255E-01 2.5080E-01 4.4800E-09 3.3195E-01 8.0545E-01 2.4885E-01 4.6200E-09 3.2765E-01 7.6885E-01 2.4705E-01 4.7600E-09 3.2410E-01 7.3450E-01 2.4540E-01 4.9000E-09 3.2055E-01 7.0175E-01 2.4380E-01 5.0400E-09 3.1735E-01 6.6960E-01 2.4235E-01 5.1800E-09 3.1445E-01 6.3995E-01 2.4100E-01 5.3200E-09 3.1117E-01 6.0373E-01 2.3950E-01 5.4600E-09 3.0805E-01 5.7135E-01 2.3805E-01 5.6000E-09 3.0575E-01 5.4635E-01 2.3705E-01 5.7400E-09 3.0410E-01 5.2970E-01 2.3640E-01 5.8800E-09 3.0255E-01 5.1535E-01 2.3565E-01 6.0200E-09 3.0065E-01 4.9625E-01 2.3490E-01 6.1600E-09 2.9875E-01 4.8015E-01 2.3410E-01 6.3000E-09 2.9700E-01 4.6595E-01 2.3345E-01 6.4400E-09 2.9540E-01 4.5245E-01 2.3285E-01 6.5800E-09 2.9385E-01 4.4180E-01 2.3230E-01 6.7200E-09 2.9245E-01 4.3140E-01 2.3190E-01 6.8600E-09 2.9067E-01 4.2060E-01 2.3147E-01 7.0000E-09 2.8940E-01 4.1280E-01 2.3120E-01 | | | End [Model] gp616_gtl | | |******************************************************************************* | MODEL TTL/Receiver Output |******************************************************************************* | [Model] gp616_ttl Model_type I/O Polarity Non-Inverting Enable Active-High Vinl =8.0000E-01 Vinh =2.0000E+00 Vmeas =1.5000E+00 Cref =5.0000E-11 Rref =5.0000E+02 Vref = 0.000 C_comp 9.0000pF NA NA | | [Temperature Range] 25.0000 85.0000 -40.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [Pulldown] | voltage I(typ) I(min) I(max) | -3.3000 -3.0000E-03 -2.0000E-03 -3.0000E-03 -3.1000 -4.0000E-03 -3.0000E-03 -4.0000E-03 -2.9000 -3.0000E-03 -3.0000E-03 -4.0000E-03 -2.7000 -4.0000E-03 -4.0000E-03 -5.0000E-03 -2.5000 -5.0000E-03 -4.0000E-03 -6.0000E-03 -2.3000 -5.0000E-03 -4.0000E-03 -6.0000E-03 -2.1000 -6.0000E-03 -5.0000E-03 -7.0000E-03 -1.9000 -7.0000E-03 -6.0000E-03 -1.0000E-02 -1.7000 -9.0000E-03 -7.0000E-03 -1.2000E-02 -1.5000 -1.3000E-02 -1.0000E-02 -1.7300E-02 -1.0000 -7.4800E-02 -3.3900E-02 -2.1510E-01 -0.9000 -1.4977E-01 -6.0200E-02 -2.7964E-01 -0.8000 -1.9331E-01 -1.1147E-01 -2.6548E-01 -0.7000 -1.7965E-01 -1.3356E-01 -2.3919E-01 -0.6000 -1.5752E-01 -1.2033E-01 -2.1002E-01 -0.5000 -1.3329E-01 -1.0189E-01 -1.7807E-01 -0.4000 -1.0775E-01 -8.2185E-02 -1.4448E-01 -0.3000 -8.1593E-02 -6.1970E-02 -1.0984E-01 -0.2000 -5.4879E-02 -4.1489E-02 -7.4220E-02 -0.1000 -2.7665E-02 -2.0815E-02 -3.7605E-02 0.0000 3.6900E-12 3.4500E-12 5.4900E-12 0.1000 2.7285E-02 2.0425E-02 3.7256E-02 0.2000 5.3402E-02 4.0012E-02 7.2834E-02 0.3000 7.8351E-02 5.8759E-02 1.0674E-01 0.4000 1.0217E-01 7.6697E-02 1.3910E-01 0.5000 1.2484E-01 9.3826E-02 1.6975E-01 0.6000 1.4651E-01 1.1017E-01 1.9891E-01 0.7000 1.6699E-01 1.2575E-01 2.2648E-01 0.8000 1.8647E-01 1.4054E-01 2.5245E-01 0.9000 2.0497E-01 1.5463E-01 2.7705E-01 1.0000 2.2239E-01 1.6794E-01 3.0011E-01 1.1000 2.3889E-01 1.8059E-01 3.2176E-01 1.2000 2.5431E-01 1.9254E-01 3.4193E-01 1.3000 2.6883E-01 2.0376E-01 3.6065E-01 1.4000 2.8244E-01 2.1437E-01 3.7786E-01 1.5000 2.9505E-01 2.2428E-01 3.9357E-01 1.6000 3.0665E-01 2.3348E-01 4.0777E-01 1.7000 3.1735E-01 2.4207E-01 4.2037E-01 1.8000 3.2715E-01 2.4997E-01 4.3137E-01 1.9000 3.3584E-01 2.5714E-01 4.4056E-01 2.0000 3.4353E-01 2.6381E-01 4.4805E-01 2.1000 3.5019E-01 2.6971E-01 4.5404E-01 2.2000 3.5574E-01 2.7500E-01 4.5882E-01 2.3000 3.6041E-01 2.7950E-01 4.6247E-01 2.4000 3.6420E-01 2.8340E-01 4.6528E-01 2.5000 3.6720E-01 2.8660E-01 4.6752E-01 2.6000 3.6960E-01 2.8930E-01 4.6940E-01 2.7000 3.7160E-01 2.9140E-01 4.7100E-01 2.8000 3.7310E-01 2.9320E-01 4.7230E-01 2.9000 3.7440E-01 2.9460E-01 4.7340E-01 3.0000 3.7550E-01 2.9580E-01 4.7440E-01 3.1000 3.7650E-01 2.9680E-01 4.7520E-01 3.2000 3.7730E-01 2.9770E-01 4.7590E-01 3.3000 3.7800E-01 2.9840E-01 4.7660E-01 3.4000 3.7860E-01 2.9900E-01 4.7720E-01 3.5000 3.7910E-01 2.9950E-01 4.7770E-01 3.6000 3.7960E-01 3.0000E-01 4.7820E-01 3.7000 3.8010E-01 3.0050E-01 4.7870E-01 3.8000 3.8050E-01 3.0090E-01 4.7910E-01 3.9000 3.8090E-01 3.0120E-01 4.7950E-01 4.0000 3.8130E-01 3.0150E-01 4.7990E-01 4.1000 3.8160E-01 3.0190E-01 4.8030E-01 4.2000 3.8190E-01 3.0210E-01 4.8060E-01 4.3000 3.8220E-01 3.0240E-01 4.8100E-01 4.5000 3.8280E-01 3.0290E-01 4.8170E-01 4.7000 3.8340E-01 3.0340E-01 4.8260E-01 4.9000 3.8400E-01 3.0380E-01 4.8360E-01 5.1000 3.8480E-01 3.0430E-01 4.8510E-01 5.3000 3.8580E-01 3.0480E-01 4.8720E-01 5.5000 3.8720E-01 3.0560E-01 4.9030E-01 5.7000 3.8930E-01 3.0660E-01 4.9470E-01 5.9000 3.9230E-01 3.0800E-01 5.0090E-01 6.1000 3.9660E-01 3.1020E-01 5.0930E-01 6.6000 4.1510E-01 3.1990E-01 5.4350E-01 | [Pullup] | voltage I(typ) I(min) I(max) | -3.3000 2.3920E-01 1.8300E-01 3.0370E-01 -3.1000 2.2560E-01 1.7180E-01 2.8780E-01 -2.9000 2.1190E-01 1.6050E-01 2.7170E-01 -2.7000 1.9790E-01 1.4910E-01 2.5530E-01 -2.5000 1.8380E-01 1.3770E-01 2.3850E-01 -2.3000 1.6960E-01 1.2620E-01 2.2140E-01 -2.1000 1.5520E-01 1.1480E-01 2.0400E-01 -1.9000 1.4060E-01 1.0330E-01 1.8630E-01 -1.7000 1.2600E-01 9.1840E-02 1.6820E-01 -1.5000 1.1120E-01 8.0440E-02 1.4970E-01 -1.0000 7.4020E-02 5.2370E-02 1.0220E-01 -0.9000 6.6580E-02 4.6860E-02 9.2400E-02 -0.8000 5.9130E-02 4.1410E-02 8.2590E-02 -0.7000 5.1700E-02 3.6010E-02 7.3770E-02 -0.6000 4.4560E-02 3.0670E-02 6.4080E-02 -0.5000 3.7570E-02 2.5450E-02 5.3710E-02 -0.4000 3.0040E-02 2.0270E-02 4.3220E-02 -0.3000 2.2500E-02 1.5090E-02 3.2610E-02 -0.2000 1.4980E-02 9.9810E-03 2.1870E-02 -0.1000 7.4810E-03 4.9500E-03 1.1000E-02 0.0000 1.2876E-10 1.4157E-08 2.8200E-12 0.1000 -7.3050E-03 -4.7890E-03 -1.0820E-02 0.2000 -1.4280E-02 -9.3380E-03 -2.1170E-02 0.3000 -2.0920E-02 -1.3640E-02 -3.1020E-02 0.4000 -2.7230E-02 -1.7700E-02 -4.0400E-02 0.5000 -3.3200E-02 -2.1380E-02 -4.9300E-02 0.6000 -3.7930E-02 -2.4870E-02 -5.7710E-02 0.7000 -4.2960E-02 -2.8160E-02 -6.5650E-02 0.8000 -4.7770E-02 -3.1200E-02 -7.0780E-02 0.9000 -5.2250E-02 -3.4010E-02 -7.7510E-02 1.0000 -5.6410E-02 -3.6570E-02 -8.3800E-02 1.1000 -6.0250E-02 -3.8910E-02 -8.9640E-02 1.2000 -6.3790E-02 -4.1010E-02 -9.5050E-02 1.3000 -6.7020E-02 -4.2850E-02 -1.0010E-01 1.4000 -6.9880E-02 -4.4440E-02 -1.0460E-01 1.5000 -7.2420E-02 -4.5790E-02 -1.0870E-01 1.6000 -7.4630E-02 -4.6910E-02 -1.1230E-01 1.7000 -7.6530E-02 -4.7810E-02 -1.1550E-01 1.8000 -7.8130E-02 -4.8500E-02 -1.1830E-01 1.9000 -7.9450E-02 -4.8880E-02 -1.2080E-01 2.0000 -8.0530E-02 -4.9260E-02 -1.2280E-01 2.1000 -8.1420E-02 -4.9590E-02 -1.2460E-01 2.2000 -8.1980E-02 -4.9900E-02 -1.2620E-01 2.3000 -8.2560E-02 -5.0180E-02 -1.2750E-01 2.4000 -8.3170E-02 -5.0450E-02 -1.2870E-01 2.5000 -8.3760E-02 -5.0710E-02 -1.2970E-01 2.6000 -8.4340E-02 -5.0960E-02 -1.3030E-01 2.7000 -8.4890E-02 -5.1210E-02 -1.3120E-01 2.8000 -8.5430E-02 -5.1450E-02 -1.3200E-01 2.9000 -8.5940E-02 -5.1690E-02 -1.3280E-01 3.0000 -8.6450E-02 -5.1930E-02 -1.3360E-01 3.1000 -8.6930E-02 -5.2160E-02 -1.3430E-01 3.2000 -8.7410E-02 -5.2390E-02 -1.3500E-01 3.3000 -8.7870E-02 -5.2640E-02 -1.3560E-01 3.4000 -8.8320E-02 -5.3060E-02 -1.3630E-01 3.5000 -8.8750E-02 -5.3950E-02 -1.3680E-01 3.6000 -8.9180E-02 -5.5680E-02 -1.3740E-01 3.7000 -8.9610E-02 -6.0160E-02 -1.3800E-01 3.8000 -9.0160E-02 -9.0090E-02 -1.3850E-01 3.9000 -9.1350E-02 -1.8660E-01 -1.3900E-01 4.0000 -9.3840E-02 -3.2170E-01 -1.3950E-01 4.1000 -9.8940E-02 -4.7170E-01 -1.3990E-01 4.2000 -1.3390E-01 -6.2880E-01 -1.4060E-01 4.3000 -2.4330E-01 -7.8990E-01 -1.4240E-01 4.5000 -5.4160E-01 -1.1190E+00 -1.5210E-01 4.7000 -8.6600E-01 -1.4530E+00 -3.0260E-01 4.9000 -1.1990E+00 -1.7900E+00 -6.1160E-01 5.1000 -1.5360E+00 -2.1300E+00 -9.4160E-01 5.3000 -1.8750E+00 -2.4710E+00 -1.2780E+00 5.5000 -2.2170E+00 -2.8130E+00 -1.6180E+00 5.7000 -2.5590E+00 -3.1560E+00 -1.9600E+00 5.9000 -2.9030E+00 -3.5000E+00 -2.3030E+00 6.1000 -3.2470E+00 -3.8440E+00 -2.6470E+00 6.6000 -4.1090E+00 -4.7060E+00 -3.5100E+00 | [GND_clamp] | voltage I(typ) I(min) I(max) | -5.0000 -1.2840E+00 -1.3020E+00 -1.2660E+00 -4.8000 -1.2210E+00 -1.2390E+00 -1.2030E+00 -4.6000 -1.1580E+00 -1.1760E+00 -1.1400E+00 -4.4000 -1.0950E+00 -1.1130E+00 -1.0770E+00 -4.2000 -1.0330E+00 -1.0500E+00 -1.0150E+00 -4.0000 -9.7030E-01 -9.8810E-01 -9.5230E-01 -3.8000 -9.0760E-01 -9.2550E-01 -8.8950E-01 -3.6000 -8.4490E-01 -8.6280E-01 -8.2680E-01 -3.4000 -7.8230E-01 -8.0020E-01 -7.6410E-01 -3.2000 -7.1970E-01 -7.3770E-01 -7.0140E-01 -3.0000 -6.5720E-01 -6.7520E-01 -6.3880E-01 -2.8000 -5.9480E-01 -6.1280E-01 -5.7620E-01 -2.6000 -5.3240E-01 -5.5050E-01 -5.1380E-01 -2.4000 -4.7020E-01 -4.8840E-01 -4.5140E-01 -2.2000 -4.0810E-01 -4.2640E-01 -3.8910E-01 -2.0000 -3.4620E-01 -3.6460E-01 -3.2700E-01 -1.8000 -2.8460E-01 -3.0310E-01 -2.6520E-01 -1.6000 -2.2340E-01 -2.4200E-01 -2.0370E-01 -1.4000 -1.6280E-01 -1.8150E-01 -1.4290E-01 -1.2000 -1.0340E-01 -1.2220E-01 -8.3490E-02 -1.0000 -4.7120E-02 -6.5270E-02 -2.8810E-02 -0.8000 -6.7180E-03 -1.6750E-02 -5.1380E-03 -0.6000 -7.0680E-04 -1.0140E-03 -5.9430E-04 -0.4000 -8.3760E-06 -2.4040E-05 -2.4820E-06 -0.2000 -1.6430E-08 -1.1540E-07 -1.2500E-09 0.0000 -8.9150E-11 -9.1280E-11 -9.6300E-11 0.2000 -7.0950E-11 9.0500E-11 -8.8130E-11 0.4000 -6.2050E-11 1.1270E-10 -8.0120E-11 0.6000 -5.3400E-11 1.3010E-10 -7.2100E-11 0.8000 -4.4800E-11 1.4680E-10 -6.4090E-11 1.0000 -3.6200E-11 1.6330E-10 -5.6080E-11 1.2000 -2.7590E-11 1.7990E-10 -4.8060E-11 1.4000 -1.8970E-11 1.9650E-10 -4.0050E-11 1.6000 -1.0350E-11 2.1320E-10 -3.2040E-11 1.8000 -1.7120E-12 2.3010E-10 -2.4030E-11 2.0000 6.9330E-12 2.4710E-10 -1.6010E-11 2.2000 1.5590E-11 2.6430E-10 -7.9990E-12 2.4000 2.4270E-11 2.8160E-10 1.5990E-14 2.6000 3.2970E-11 2.9920E-10 8.0360E-12 2.8000 4.1680E-11 3.1700E-10 1.6050E-11 3.0000 5.0420E-11 3.3510E-10 2.4070E-11 3.2000 5.9200E-11 3.5380E-10 3.2080E-11 3.4000 6.8030E-11 3.7310E-10 4.0110E-11 3.6000 7.6960E-11 3.9340E-10 4.8130E-11 3.8000 8.5980E-11 4.1500E-10 5.6150E-11 4.0000 9.5150E-11 4.3850E-10 6.4180E-11 4.2000 1.0450E-10 5.4380E-10 7.2210E-11 4.4000 1.1410E-10 5.1940E-08 8.0240E-11 4.6000 1.2430E-10 1.3470E-06 8.8280E-11 4.8000 7.5260E-10 1.4650E-06 9.6340E-11 5.0000 7.4660E-07 1.5320E-06 1.0440E-10 | | [POWER_clamp] | voltage I(typ) I(min) I(max) | -3.3000 0.0000A 0.0000A 0.0000A 0.0000 0.0000A 0.0000A 0.0000A | [Ramp] | variable typ min max dV/dt_r 1.6248/0.1832n 1.3326/0.3639n 1.8918/0.1237n dV/dt_f 1.8868/0.5852n 1.6870/0.9256n 2.0851/0.3637n R_load = 75.0000 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 0.000 0.000 0.000 1.000e-10 -8.1580E-03 1.0550E-03 -1.6062E-02 2.0000E-10 -2.3630E-02 -2.2395E-02 1.7390E-02 3.0000E-10 5.0894E-02 -1.4269E-02 1.9970E-01 4.0000E-10 1.3950E-01 1.2640E-02 3.4810E-01 5.0000E-10 2.2037E-01 5.7710E-02 1.2155E+00 6.0000E-10 3.1030E-01 1.0410E-01 2.7850E+00 7.0000E-10 5.8470E-01 1.3200E-01 3.0455E+00 8.0000E-10 1.5195E+00 1.6695E-01 3.1170E+00 9.0000E-10 2.2750E+00 2.1010E-01 3.1355E+00 1.0000E-09 2.5650E+00 2.7395E-01 3.1465E+00 1.1000E-09 2.6370E+00 4.7255E-01 3.1485E+00 1.2000E-09 2.6685E+00 9.4705E-01 3.1490E+00 1.3000E-09 2.6815E+00 1.3560E+00 3.1500E+00 1.4000E-09 2.6927E+00 1.7080E+00 3.1500E+00 1.5000E-09 2.7000E+00 1.8960E+00 3.1500E+00 1.6000E-09 2.7015E+00 2.0130E+00 3.1500E+00 1.7000E-09 2.7025E+00 2.1015E+00 3.1510E+00 1.8000E-09 2.7030E+00 2.1440E+00 3.1510E+00 1.9000E-09 2.7040E+00 2.1665E+00 3.1510E+00 2.0000E-09 2.7040E+00 2.1810E+00 3.1510E+00 2.1000E-09 2.7040E+00 2.1930E+00 3.1510E+00 2.2000E-09 2.7045E+00 2.2010E+00 3.1510E+00 2.3000E-09 2.7050E+00 2.2040E+00 3.1510E+00 2.4000E-09 2.7050E+00 2.2070E+00 3.1510E+00 2.5000E-09 2.7050E+00 2.2095E+00 3.1510E+00 2.6000E-09 2.7050E+00 2.2115E+00 3.1510E+00 2.7000E-09 2.7050E+00 2.2133E+00 3.1510E+00 2.8000E-09 2.7050E+00 2.2140E+00 3.1515E+00 2.9000E-09 2.7050E+00 2.2150E+00 3.1520E+00 3.0000E-09 2.7060E+00 2.2150E+00 3.1520E+00 3.1000E-09 2.7060E+00 2.2160E+00 3.1520E+00 3.2000E-09 2.7060E+00 2.2160E+00 3.1520E+00 3.3000E-09 2.7060E+00 2.2165E+00 3.1520E+00 3.4000E-09 2.7060E+00 2.2170E+00 3.1520E+00 3.5000E-09 2.7060E+00 2.2170E+00 3.1520E+00 3.6000E-09 2.7060E+00 2.2170E+00 3.1520E+00 3.7000E-09 2.7070E+00 2.2180E+00 3.1520E+00 3.8000E-09 2.7070E+00 2.2180E+00 3.1520E+00 3.9000E-09 2.7070E+00 2.2180E+00 3.1520E+00 4.0000E-09 2.7070E+00 2.2180E+00 3.1525E+00 4.1000E-09 2.7070E+00 2.2190E+00 3.1530E+00 4.2000E-09 2.7070E+00 2.2190E+00 3.1530E+00 4.3000E-09 2.7070E+00 2.2190E+00 3.1530E+00 4.4000E-09 2.7075E+00 2.2190E+00 3.1530E+00 4.5000E-09 2.7080E+00 2.2195E+00 3.1530E+00 4.6000E-09 2.7080E+00 2.2200E+00 3.1530E+00 4.7000E-09 2.7080E+00 2.2200E+00 3.1530E+00 4.8000E-09 2.7080E+00 2.2200E+00 3.1530E+00 4.9000E-09 2.7080E+00 2.2200E+00 3.1530E+00 5.0000E-09 2.7080E+00 2.2210E+00 3.1530E+00 | [Rising Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 1.5530E-01 2.0620E-01 1.1420E-01 1.000e-10 1.4630E-01 2.0620E-01 9.7510E-02 2.0000E-10 1.3220E-01 1.8300E-01 1.3515E-01 3.0000E-10 2.1560E-01 1.9480E-01 3.4303E-01 4.0000E-10 3.1750E-01 2.2640E-01 5.4840E-01 5.0000E-10 4.3080E-01 2.7827E-01 1.8047E+00 6.0000E-10 5.8110E-01 3.3320E-01 3.3990E+00 7.0000E-10 1.0674E+00 3.7130E-01 3.5245E+00 8.0000E-10 2.4435E+00 4.2705E-01 3.5515E+00 9.0000E-10 3.1220E+00 5.2590E-01 3.5610E+00 1.0000E-09 3.2540E+00 6.9275E-01 3.5650E+00 1.1000E-09 3.2850E+00 1.2890E+00 3.5655E+00 1.2000E-09 3.2920E+00 2.1110E+00 3.5660E+00 1.3000E-09 3.2950E+00 2.5785E+00 3.5660E+00 1.4000E-09 3.2983E+00 2.8317E+00 3.5660E+00 1.5000E-09 3.3000E+00 2.9410E+00 3.5660E+00 1.6000E-09 3.3000E+00 2.9995E+00 3.5660E+00 1.7000E-09 3.3010E+00 3.0285E+00 3.5660E+00 1.8000E-09 3.3010E+00 3.0575E+00 3.5660E+00 1.9000E-09 3.3010E+00 3.0630E+00 3.5660E+00 2.0000E-09 3.3010E+00 3.0635E+00 3.5660E+00 2.1000E-09 3.3010E+00 3.0647E+00 3.5660E+00 2.2000E-09 3.3010E+00 3.0660E+00 3.5660E+00 2.3000E-09 3.3010E+00 3.0670E+00 3.5660E+00 2.4000E-09 3.3010E+00 3.0670E+00 3.5660E+00 2.5000E-09 3.3010E+00 3.0670E+00 3.5660E+00 2.6000E-09 3.3010E+00 3.0670E+00 3.5660E+00 2.7000E-09 3.3010E+00 3.0670E+00 3.5660E+00 2.8000E-09 3.3010E+00 3.0675E+00 3.5660E+00 2.9000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.0000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.1000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.2000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.3000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.4000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.5000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.6000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.7000E-09 3.3000E+00 3.0673E+00 3.5660E+00 3.8000E-09 3.3000E+00 3.0680E+00 3.5660E+00 3.9000E-09 3.3000E+00 3.0680E+00 3.5660E+00 4.0000E-09 3.3000E+00 3.0675E+00 3.5660E+00 4.1000E-09 3.3000E+00 3.0670E+00 3.5660E+00 4.2000E-09 3.3000E+00 3.0670E+00 3.5660E+00 4.3000E-09 3.3000E+00 3.0670E+00 3.5660E+00 4.4000E-09 3.3000E+00 3.0670E+00 3.5660E+00 4.5000E-09 3.3000E+00 3.0670E+00 3.5660E+00 4.6000E-09 3.3000E+00 3.0670E+00 3.5660E+00 4.7000E-09 3.3000E+00 3.0670E+00 3.5660E+00 4.8000E-09 3.3000E+00 3.0670E+00 3.5660E+00 4.9000E-09 3.3000E+00 3.0670E+00 3.5660E+00 5.0000E-09 3.3000E+00 3.0670E+00 3.5660E+00 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 3.3000 | time V(typ) V(min) V(max) | 0.000 3.3000E+00 3.0630E+00 3.5670E+00 1.000e-10 3.2775E+00 3.0170E+00 3.5500E+00 2.0000E-10 3.1930E+00 3.0210E+00 3.3285E+00 3.0000E-10 2.8223E+00 2.7930E+00 2.7907E+00 4.0000E-10 2.5000E+00 2.5640E+00 2.3320E+00 5.0000E-10 2.2053E+00 2.3330E+00 1.7740E+00 6.0000E-10 1.9220E+00 2.1240E+00 1.0670E+00 7.0000E-10 1.6965E+00 1.9800E+00 6.7715E-01 8.0000E-10 1.3270E+00 1.8320E+00 4.2005E-01 9.0000E-10 9.6760E-01 1.6785E+00 3.0380E-01 1.0000E-09 6.8820E-01 1.5125E+00 2.2205E-01 1.1000E-09 5.4320E-01 1.3100E+00 1.8715E-01 1.2000E-09 4.4615E-01 1.0940E+00 1.5250E-01 1.3000E-09 3.8190E-01 9.1235E-01 1.3460E-01 1.4000E-09 3.1187E-01 7.4747E-01 1.2777E-01 1.5000E-09 2.6720E-01 6.6660E-01 1.2450E-01 1.6000E-09 2.4565E-01 6.0705E-01 1.2225E-01 1.7000E-09 2.2410E-01 5.5060E-01 1.2065E-01 1.8000E-09 2.0380E-01 5.0415E-01 1.1935E-01 1.9000E-09 1.8915E-01 4.6090E-01 1.1820E-01 2.0000E-09 1.8015E-01 4.2840E-01 1.1725E-01 2.1000E-09 1.7083E-01 3.8933E-01 1.1637E-01 2.2000E-09 1.6625E-01 3.5820E-01 1.1595E-01 2.3000E-09 1.6370E-01 3.4300E-01 1.1580E-01 2.4000E-09 1.6245E-01 3.2845E-01 1.1550E-01 2.5000E-09 1.6145E-01 3.0945E-01 1.1510E-01 2.6000E-09 1.6050E-01 2.9460E-01 1.1475E-01 2.7000E-09 1.5950E-01 2.7730E-01 1.1460E-01 2.8000E-09 1.5855E-01 2.6330E-01 1.1455E-01 2.9000E-09 1.5830E-01 2.5580E-01 1.1450E-01 3.0000E-09 1.5800E-01 2.4865E-01 1.1435E-01 3.1000E-09 1.5765E-01 2.4145E-01 1.1420E-01 3.2000E-09 1.5730E-01 2.3485E-01 1.1430E-01 3.3000E-09 1.5695E-01 2.2925E-01 1.1430E-01 3.4000E-09 1.5675E-01 2.2495E-01 1.1430E-01 3.5000E-09 1.5665E-01 2.2080E-01 1.1420E-01 3.6000E-09 1.5655E-01 2.1800E-01 1.1420E-01 3.7000E-09 1.5633E-01 2.1490E-01 1.1420E-01 3.8000E-09 1.5615E-01 2.1285E-01 1.1430E-01 3.9000E-09 1.5600E-01 2.1180E-01 1.1420E-01 4.0000E-09 1.5585E-01 2.1085E-01 1.1420E-01 4.1000E-09 1.5565E-01 2.1030E-01 1.1410E-01 4.2000E-09 1.5560E-01 2.0980E-01 1.1420E-01 4.3000E-09 1.5560E-01 2.0940E-01 1.1425E-01 4.4000E-09 1.5555E-01 2.0910E-01 1.1425E-01 4.5000E-09 1.5545E-01 2.0880E-01 1.1420E-01 4.6000E-09 1.5540E-01 2.0855E-01 1.1420E-01 4.7000E-09 1.5540E-01 2.0835E-01 1.1420E-01 4.8000E-09 1.5540E-01 2.0813E-01 1.1423E-01 4.9000E-09 1.5535E-01 2.0795E-01 1.1420E-01 5.0000E-09 1.5530E-01 2.0780E-01 1.1420E-01 | [Falling Waveform] R_fixture = 75.0000 V_fixture = 0.000 | time V(typ) V(min) V(max) | 0.000 2.7400E+00 2.2430E+00 3.1780E+00 1.000e-10 2.7330E+00 2.2290E+00 3.1645E+00 2.0000E-10 2.6270E+00 2.2200E+00 2.9005E+00 3.0000E-10 2.1800E+00 1.9530E+00 2.2440E+00 4.0000E-10 1.7930E+00 1.6760E+00 1.6920E+00 5.0000E-10 1.4930E+00 1.4250E+00 1.1325E+00 6.0000E-10 1.2330E+00 1.2450E+00 5.9770E-01 7.0000E-10 1.0365E+00 1.1510E+00 3.9520E-01 8.0000E-10 7.3870E-01 1.0320E+00 2.2305E-01 9.0000E-10 5.0855E-01 9.1890E-01 1.4030E-01 1.0000E-09 3.6535E-01 7.7160E-01 8.5540E-02 1.1000E-09 2.8270E-01 6.2120E-01 3.9190E-02 1.2000E-09 2.1675E-01 4.9265E-01 2.1435E-02 1.3000E-09 1.5750E-01 4.2100E-01 1.4200E-02 1.4000E-09 1.1214E-01 3.4307E-01 7.0430E-03 1.5000E-09 8.4920E-02 2.9470E-01 4.6370E-03 1.6000E-09 6.4985E-02 2.6885E-01 4.1020E-03 1.7000E-09 4.6330E-02 2.3440E-01 3.3895E-03 1.8000E-09 3.3250E-02 2.0465E-01 2.6810E-03 1.9000E-09 2.1405E-02 1.8090E-01 1.9730E-03 2.0000E-09 1.5015E-02 1.5955E-01 1.5690E-03 2.1000E-09 8.2687E-03 1.3463E-01 1.3990E-03 2.2000E-09 5.3430E-03 1.1425E-01 1.1425E-03 2.3000E-09 4.3210E-03 1.0230E-01 9.1890E-04 2.4000E-09 3.4465E-03 9.2100E-02 6.9540E-04 2.5000E-09 2.8920E-03 7.9735E-02 5.0035E-04 2.6000E-09 2.4090E-03 6.7755E-02 3.9625E-04 2.7000E-09 2.0567E-03 5.5763E-02 2.6650E-04 2.8000E-09 1.8285E-03 4.4465E-02 1.3775E-04 2.9000E-09 1.6680E-03 3.9050E-02 6.0580E-05 3.0000E-09 1.4790E-03 3.3940E-02 4.8260E-05 3.1000E-09 1.2270E-03 2.7405E-02 6.7445E-05 3.2000E-09 1.0925E-03 2.2530E-02 7.7150E-05 3.3000E-09 1.0415E-03 1.7930E-02 3.6305E-05 3.4000E-09 9.8040E-04 1.4135E-02 -1.1923E-05 3.5000E-09 8.7100E-04 1.1165E-02 -1.7132E-05 3.6000E-09 7.5660E-04 8.3495E-03 1.5614E-05 3.7000E-09 6.6950E-04 6.0937E-03 3.2510E-05 3.8000E-09 6.1005E-04 4.1140E-03 -6.4400E-06 3.9000E-09 5.2410E-04 3.4280E-03 -3.2780E-05 4.0000E-09 3.7675E-04 2.8565E-03 -2.3785E-05 4.1000E-09 1.8020E-04 2.1675E-03 7.6028E-06 4.2000E-09 1.2985E-04 1.9170E-03 3.0330E-05 4.3000E-09 1.8235E-04 1.7405E-03 6.8726E-06 4.4000E-09 2.0750E-04 1.5960E-03 -2.3320E-05 4.5000E-09 1.1109E-04 1.4850E-03 -2.2370E-05 4.6000E-09 1.4650E-06 1.3770E-03 6.0540E-06 4.7000E-09 -6.3525E-06 1.2905E-03 2.6725E-05 4.8000E-09 7.3390E-05 1.1867E-03 -6.0400E-07 4.9000E-09 4.0404E-05 1.0900E-03 -1.9530E-05 5.0000E-09 -5.5730E-05 1.0330E-03 2.6190E-05 | | | End [Model] gp616_ttl | [End]