| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fxlp34p5_300.ibs | [File Rev] 1.0 | [Date] 17-Jul-03 2:31:18 PM | [Source] | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] | [Component] fxlp34p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 vcca POWER 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.5 Rref=1M Cref=15p C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.318896E-1 1.677901E-1 2.895127E-1 -3.200000E+0 2.249081E-1 1.635233E-1 2.815516E-1 -3.100000E+0 2.177990E-1 1.585828E-1 2.733660E-1 -3.000000E+0 2.105638E-1 1.537247E-1 2.649644E-1 -2.900000E+0 2.031776E-1 1.489045E-1 2.563393E-1 -2.800000E+0 1.956654E-1 1.422790E-1 2.475017E-1 -2.700000E+0 1.880304E-1 1.382078E-1 2.384603E-1 -2.600000E+0 1.802800E-1 1.337562E-1 2.292123E-1 -2.500000E+0 1.724222E-1 1.270003E-1 2.197790E-1 -2.400000E+0 1.644662E-1 1.220362E-1 2.101627E-1 -2.300000E+0 1.564221E-1 1.160004E-1 2.003689E-1 -2.200000E+0 1.483014E-1 1.101207E-1 1.904218E-1 -2.100000E+0 1.401169E-1 1.048739E-1 1.803297E-1 -2.000000E+0 1.318773E-1 9.897417E-2 1.701054E-1 -1.900000E+0 1.236149E-1 9.265113E-2 1.597774E-1 -1.800000E+0 1.153351E-1 8.666984E-2 1.493606E-1 -1.700000E+0 1.070624E-1 8.059071E-2 1.388889E-1 -1.600000E+0 9.881933E-2 7.488860E-2 1.283881E-1 -1.500000E+0 9.063879E-2 6.764969E-2 1.178999E-1 -1.400000E+0 8.254884E-2 6.237140E-2 1.074659E-1 -1.300000E+0 7.458743E-2 5.614231E-2 9.714148E-2 -1.200000E+0 6.679960E-2 4.902610E-2 8.699166E-2 -1.100000E+0 5.923740E-2 4.461205E-2 7.705994E-2 -1.000000E+0 5.194967E-2 4.013376E-2 6.751456E-2 -9.000000E-1 4.504029E-2 3.566151E-2 5.850746E-2 -8.000000E-1 3.866024E-2 3.120920E-2 5.013593E-2 -7.000000E-1 3.290122E-2 2.677412E-2 4.268897E-2 -6.000000E-1 2.782173E-2 2.234933E-2 3.625674E-2 -5.000000E-1 2.312729E-2 1.799845E-2 3.030946E-2 -4.000000E-1 1.851438E-2 1.411351E-2 2.437426E-2 -3.000000E-1 1.388942E-2 1.051129E-2 1.836387E-2 -2.000000E-1 9.249778E-3 6.959245E-3 1.228438E-2 -1.000000E-1 4.612504E-3 3.449201E-3 6.154927E-3 0.0 2.356213E-10 7.547278E-10 1.047233E-10 10.000000E-2 -4.506696E-3 -3.338188E-3 -6.060828E-3 2.000000E-1 -8.843301E-3 -6.530041E-3 -1.192617E-2 3.000000E-1 -1.300877E-2 -9.574965E-3 -1.759427E-2 4.000000E-1 -1.700205E-2 -1.247237E-2 -2.306332E-2 5.000000E-1 -2.082210E-2 -1.522166E-2 -2.833155E-2 6.000000E-1 -2.446786E-2 -1.782224E-2 -3.339713E-2 7.000000E-1 -2.793828E-2 -2.027354E-2 -3.825826E-2 8.000000E-1 -3.123231E-2 -2.257496E-2 -4.291311E-2 9.000000E-1 -3.434891E-2 -2.472595E-2 -4.735982E-2 1.000000E+0 -3.728702E-2 -2.672593E-2 -5.159656E-2 1.100000E+0 -4.004561E-2 -2.857438E-2 -5.562145E-2 1.200000E+0 -4.262366E-2 -3.027079E-2 -5.943261E-2 1.300000E+0 -4.502016E-2 -3.181476E-2 -6.302814E-2 1.400000E+0 -4.723417E-2 -3.320603E-2 -6.640610E-2 1.500000E+0 -4.926482E-2 -3.444468E-2 -6.956452E-2 1.600000E+0 -5.111143E-2 -3.553162E-2 -7.250130E-2 1.700000E+0 -5.277376E-2 -3.646980E-2 -7.521415E-2 1.800000E+0 -5.425258E-2 -3.726706E-2 -7.770032E-2 1.900000E+0 -5.555123E-2 -3.794046E-2 -7.995605E-2 2.000000E+0 -5.667877E-2 -3.851601E-2 -8.197582E-2 2.100000E+0 -5.765331E-2 -3.901942E-2 -8.375331E-2 2.200000E+0 -5.850006E-2 -3.946899E-2 -8.528944E-2 2.300000E+0 -5.924430E-2 -3.987653E-2 -8.660379E-2 2.400000E+0 -5.990688E-2 -4.025004E-2 -8.773205E-2 2.500000E+0 -6.050389E-2 -4.059531E-2 -8.871235E-2 2.600000E+0 -6.104760E-2 -4.091680E-2 -8.957693E-2 2.700000E+0 -6.154744E-2 -4.121803E-2 -9.035074E-2 2.800000E+0 -6.201078E-2 -4.150183E-2 -9.105258E-2 2.900000E+0 -6.244345E-2 -4.177052E-2 -9.169664E-2 3.000000E+0 -6.285009E-2 -4.202603E-2 -9.229371E-2 3.100000E+0 -6.323448E-2 -4.226998E-2 -9.285213E-2 3.200000E+0 -6.359970E-2 -4.250389E-2 -9.337838E-2 3.300000E+0 -6.394829E-2 -4.273215E-2 -9.387764E-2 3.400000E+0 -6.428237E-2 -4.301496E-2 -9.435401E-2 3.500000E+0 -6.460380E-2 -4.450040E-2 -9.481085E-2 3.600000E+0 -6.491627E-2 -4.922187E-2 -9.525088E-2 3.700000E+0 -6.526438E-2 -5.503056E-2 -9.567637E-2 3.800000E+0 -6.617083E-2 -6.174680E-2 -9.608923E-2 3.900000E+0 -6.942632E-2 -6.903045E-2 -9.649344E-2 4.000000E+0 -7.485808E-2 -7.669221E-2 -9.699732E-2 4.100000E+0 -8.090952E-2 -8.463971E-2 -9.926404E-2 4.200000E+0 -8.723158E-2 -9.281602E-2 -1.062836E-1 4.300000E+0 -9.379532E-2 -1.011776E-1 -1.164340E-1 4.400000E+0 -1.005692E-1 -1.096881E-1 -1.275727E-1 4.500000E+0 -1.075118E-1 -1.183167E-1 -1.381215E-1 4.600000E+0 -1.145817E-1 -1.270379E-1 -1.482493E-1 4.700000E+0 -1.217421E-1 -1.358307E-1 -1.582793E-1 4.800000E+0 -1.289504E-1 -1.446805E-1 -1.682809E-1 4.900000E+0 -1.362016E-1 -1.535653E-1 -1.782217E-1 5.000000E+0 -1.434645E-1 -1.625253E-1 -1.881447E-1 5.100000E+0 -1.507208E-1 -1.715171E-1 -1.979934E-1 5.200000E+0 -1.579573E-1 -1.805426E-1 -2.077701E-1 5.300000E+0 -1.651814E-1 -1.896287E-1 -2.174743E-1 5.400000E+0 -1.723713E-1 -1.987000E-1 -2.270862E-1 5.500000E+0 -1.795190E-1 -2.077896E-1 -2.366269E-1 5.600000E+0 -1.866492E-1 -2.168587E-1 -2.460812E-1 5.700000E+0 -1.937121E-1 -2.259102E-1 -2.554399E-1 5.800000E+0 -2.007855E-1 -2.349315E-1 -2.646546E-1 5.900000E+0 -2.078622E-1 -2.439438E-1 -2.737858E-1 6.000000E+0 -2.149373E-1 -2.529231E-1 -2.828146E-1 6.100000E+0 -2.220008E-1 -2.619463E-1 -2.917442E-1 6.200000E+0 -2.290492E-1 -2.708112E-1 -3.005772E-1 6.300000E+0 -2.360799E-1 -2.797285E-1 -3.093234E-1 6.400000E+0 -2.430805E-1 -2.886354E-1 -3.179952E-1 6.500000E+0 -2.500818E-1 -2.975401E-1 -3.266121E-1 6.600000E+0 -2.570870E-1 -3.064536E-1 -3.352071E-1 | [Pulldown] -3.300000E+0 -2.432462E-1 -2.766013E-1 -3.298026E-1 -3.200000E+0 -2.370465E-1 -2.682521E-1 -3.220223E-1 -3.100000E+0 -2.308004E-1 -2.598852E-1 -3.142845E-1 -3.000000E+0 -2.244913E-1 -2.513655E-1 -3.065454E-1 -2.900000E+0 -2.180701E-1 -2.427984E-1 -2.987281E-1 -2.800000E+0 -2.115267E-1 -2.341213E-1 -2.907464E-1 -2.700000E+0 -2.048381E-1 -2.253428E-1 -2.825248E-1 -2.600000E+0 -1.979856E-1 -2.164321E-1 -2.740041E-1 -2.500000E+0 -1.909678E-1 -2.073965E-1 -2.651496E-1 -2.400000E+0 -1.837927E-1 -1.982346E-1 -2.559573E-1 -2.300000E+0 -1.764622E-1 -1.889891E-1 -2.464512E-1 -2.200000E+0 -1.689660E-1 -1.796297E-1 -2.366588E-1 -2.100000E+0 -1.613109E-1 -1.702453E-1 -2.266122E-1 -2.000000E+0 -1.534984E-1 -1.607915E-1 -2.162979E-1 -1.900000E+0 -1.455380E-1 -1.512727E-1 -2.057557E-1 -1.800000E+0 -1.374398E-1 -1.417300E-1 -1.949964E-1 -1.700000E+0 -1.292014E-1 -1.321191E-1 -1.840266E-1 -1.600000E+0 -1.208318E-1 -1.224566E-1 -1.728306E-1 -1.500000E+0 -1.123423E-1 -1.127511E-1 -1.614286E-1 -1.400000E+0 -1.037553E-1 -1.030156E-1 -1.498133E-1 -1.300000E+0 -9.506426E-2 -9.326690E-2 -1.379738E-1 -1.200000E+0 -8.629749E-2 -8.352563E-2 -1.259510E-1 -1.100000E+0 -7.747401E-2 -7.381650E-2 -1.136860E-1 -1.000000E+0 -6.861296E-2 -6.417001E-2 -1.011852E-1 -9.000000E-1 -5.972825E-2 -5.462708E-2 -8.834412E-2 -8.000000E-1 -5.081647E-2 -4.525441E-2 -7.478970E-2 -7.000000E-1 -4.185382E-2 -3.618563E-2 -6.028001E-2 -6.000000E-1 -3.307880E-2 -2.766247E-2 -4.626988E-2 -5.000000E-1 -2.587411E-2 -1.999407E-2 -3.463957E-2 -4.000000E-1 -2.051618E-2 -1.527561E-2 -2.681069E-2 -3.000000E-1 -1.552188E-2 -1.149113E-2 -2.029925E-2 -2.000000E-1 -1.045412E-2 -7.703394E-3 -1.370721E-2 -1.000000E-1 -5.279351E-3 -3.870548E-3 -6.942561E-3 4.440892E-16 -2.247951E-10 -7.944647E-10 -1.283910E-10 1.000000E-1 5.195502E-3 3.772522E-3 6.882324E-3 2.000000E-1 1.012339E-2 7.320996E-3 1.346374E-2 3.000000E-1 1.478536E-2 1.064804E-2 1.974383E-2 4.000000E-1 1.918327E-2 1.375634E-2 2.572242E-2 5.000000E-1 2.331911E-2 1.664866E-2 3.139958E-2 6.000000E-1 2.719506E-2 1.932780E-2 3.677556E-2 7.000000E-1 3.081334E-2 2.179662E-2 4.185079E-2 8.000000E-1 3.417629E-2 2.405795E-2 4.662578E-2 9.000000E-1 3.728616E-2 2.611458E-2 5.110100E-2 1.000000E+0 4.014505E-2 2.796916E-2 5.527659E-2 1.100000E+0 4.275451E-2 2.962393E-2 5.915187E-2 1.200000E+0 4.511478E-2 3.108017E-2 6.272420E-2 1.300000E+0 4.722296E-2 3.233679E-2 6.598648E-2 1.400000E+0 4.906872E-2 3.338737E-2 6.892133E-2 1.500000E+0 5.062580E-2 3.421756E-2 7.148864E-2 1.600000E+0 5.184878E-2 3.481940E-2 7.360908E-2 1.700000E+0 5.271447E-2 3.522503E-2 7.518863E-2 1.800000E+0 5.328303E-2 3.549689E-2 7.623664E-2 1.900000E+0 5.365777E-2 3.568765E-2 7.689998E-2 2.000000E+0 5.391813E-2 3.582954E-2 7.733441E-2 2.100000E+0 5.411062E-2 3.594081E-2 7.763847E-2 2.200000E+0 5.426101E-2 3.603197E-2 7.786576E-2 2.300000E+0 5.438396E-2 3.610933E-2 7.804537E-2 2.400000E+0 5.448820E-2 3.617686E-2 7.819380E-2 2.500000E+0 5.457917E-2 3.623716E-2 7.832087E-2 2.600000E+0 5.466044E-2 3.629199E-2 7.843276E-2 2.700000E+0 5.473440E-2 3.634261E-2 7.853349E-2 2.800000E+0 5.480275E-2 3.638991E-2 7.862583E-2 2.900000E+0 5.486672E-2 3.643461E-2 7.871171E-2 3.000000E+0 5.492732E-2 3.647732E-2 7.879266E-2 3.100000E+0 5.498547E-2 3.651865E-2 7.887000E-2 3.200000E+0 5.504221E-2 3.655942E-2 7.894517E-2 3.300000E+0 5.509889E-2 3.660199E-2 7.902001E-2 3.400000E+0 5.515738E-2 3.667607E-2 7.909716E-2 3.500000E+0 5.522036E-2 3.705647E-2 7.918039E-2 3.600000E+0 5.529162E-2 3.795079E-2 7.927503E-2 3.700000E+0 5.537806E-2 3.894909E-2 7.938829E-2 3.800000E+0 5.551063E-2 3.999968E-2 7.952963E-2 3.900000E+0 5.584611E-2 4.112427E-2 7.971092E-2 4.000000E+0 5.685041E-2 4.234530E-2 7.994731E-2 4.100000E+0 5.896966E-2 4.368438E-2 8.026977E-2 4.200000E+0 6.213847E-2 4.515996E-2 8.084191E-2 4.300000E+0 6.625769E-2 4.678699E-2 8.238023E-2 4.400000E+0 7.112220E-2 4.857935E-2 8.567924E-2 4.500000E+0 7.660745E-2 5.055205E-2 9.064105E-2 4.600000E+0 8.266540E-2 5.271884E-2 9.687508E-2 4.700000E+0 8.924305E-2 5.508912E-2 1.042861E-1 4.800000E+0 9.629656E-2 5.766883E-2 1.126902E-1 4.900000E+0 1.037920E-1 6.046289E-2 1.218546E-1 5.000000E+0 1.117106E-1 6.347649E-2 1.317526E-1 5.100000E+0 1.200222E-1 6.671527E-2 1.423158E-1 5.200000E+0 1.287128E-1 7.018511E-2 1.534858E-1 5.300000E+0 1.377625E-1 7.389182E-2 1.652243E-1 5.400000E+0 1.471840E-1 7.784095E-2 1.774861E-1 5.500000E+0 1.569373E-1 8.203754E-2 1.902508E-1 5.600000E+0 1.670243E-1 8.648602E-2 2.034779E-1 5.700000E+0 1.774366E-1 9.119003E-2 2.171586E-1 5.800000E+0 1.881663E-1 9.615241E-2 2.312530E-1 5.900000E+0 1.992053E-1 1.013751E-1 2.457483E-1 6.000000E+0 2.105457E-1 1.068590E-1 2.606377E-1 6.100000E+0 2.221793E-1 1.126041E-1 2.758780E-1 6.200000E+0 2.340977E-1 1.186094E-1 2.914619E-1 6.300000E+0 2.462988E-1 1.248728E-1 3.073870E-1 6.400000E+0 2.587546E-1 1.313911E-1 3.236066E-1 6.500000E+0 2.714746E-1 1.381598E-1 3.401160E-1 6.600000E+0 2.844841E-1 1.451734E-1 3.569435E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.113859E+0 1.636082E+0 2.593412E+0 1.010101E-9 2.113859E+0 1.636082E+0 2.593412E+0 2.020202E-9 2.107294E+0 1.636082E+0 2.149048E-1 3.030303E-9 5.263106E-2 1.087098E+0 1.719444E-3 4.040404E-9 2.136185E-3 1.832563E-2 6.005873E-4 5.050505E-9 1.122106E-3 2.426282E-3 2.158501E-4 6.060606E-9 6.063216E-4 1.446205E-3 1.045213E-4 7.070707E-9 3.460049E-4 9.540906E-4 6.480871E-5 8.080808E-9 2.083932E-4 6.619708E-4 4.561407E-5 9.090909E-9 1.336562E-4 4.720950E-4 3.366044E-5 1.010101E-8 9.190570E-5 3.431545E-4 2.519609E-5 1.111111E-8 6.769806E-5 2.535423E-4 1.891911E-5 1.212121E-8 5.290888E-5 1.903103E-4 1.420054E-5 1.313131E-8 4.328023E-5 1.452378E-4 1.064668E-5 1.414141E-8 3.655315E-5 1.128389E-4 7.973182E-6 1.515152E-8 3.152152E-5 8.936287E-5 5.965454E-6 1.616162E-8 2.753496E-5 7.220690E-5 4.460070E-6 1.717172E-8 2.423703E-5 5.954798E-5 3.332773E-6 1.818182E-8 2.142712E-5 5.010157E-5 2.489429E-6 1.919192E-8 1.898769E-5 4.295887E-5 1.858980E-6 2.020202E-8 1.684585E-5 3.747501E-5 1.387947E-6 2.121212E-8 1.495307E-5 3.319143E-5 1.036166E-6 2.222222E-8 1.327451E-5 2.978141E-5 7.735294E-7 2.323232E-8 1.178332E-5 2.701177E-5 5.774933E-7 2.424242E-8 1.045761E-5 2.471580E-5 0.0 2.525253E-8 9.278830E-6 2.277405E-5 0.0 2.626263E-8 8.230853E-6 2.110069E-5 0.0 2.727273E-8 7.299446E-6 1.963388E-5 0.0 2.828283E-8 6.471947E-6 1.832887E-5 0.0 2.929293E-8 5.737047E-6 1.715309E-5 0.0 3.030303E-8 5.084673E-6 1.608271E-5 0.0 3.131313E-8 4.505811E-6 1.510013E-5 0.0 3.232323E-8 3.992253E-6 1.419202E-5 0.0 3.333333E-8 3.536766E-6 1.334842E-5 0.0 3.434343E-8 3.132891E-6 1.256162E-5 0.0 3.535354E-8 2.774863E-6 1.182560E-5 0.0 3.636364E-8 2.457546E-6 1.113554E-5 0.0 3.737374E-8 2.176362E-6 1.048748E-5 0.0 3.838384E-8 1.927239E-6 9.878143E-6 0.0 3.939394E-8 1.706554E-6 9.304705E-6 0.0 4.040404E-8 1.511086E-6 8.764722E-6 0.0 4.141414E-8 1.337973E-6 8.256031E-6 0.0 4.242424E-8 1.184675E-6 7.776686E-6 0.0 4.343434E-8 1.048936E-6 7.324918E-6 0.0 4.444444E-8 9.287545E-7 6.899105E-6 0.0 4.545455E-8 8.223549E-7 6.497742E-6 0.0 4.646465E-8 7.281628E-7 6.119430E-6 0.0 4.747475E-8 6.447823E-7 5.762857E-6 0.0 4.848485E-8 5.709761E-7 5.426796E-6 0.0 4.949495E-8 5.056477E-7 5.110089E-6 0.0 5.050505E-8 0.0 4.811663E-6 0.0 5.151515E-8 0.0 4.530486E-6 0.0 5.252525E-8 0.0 4.265567E-6 0.0 5.353535E-8 0.0 4.015990E-6 0.0 5.454545E-8 0.0 3.780885E-6 0.0 5.555556E-8 0.0 3.559433E-6 0.0 5.656566E-8 0.0 3.350858E-6 0.0 5.757576E-8 0.0 3.154426E-6 0.0 5.858586E-8 0.0 2.969444E-6 0.0 5.959596E-8 0.0 2.795259E-6 0.0 6.060606E-8 0.0 2.631249E-6 0.0 6.161616E-8 0.0 2.476832E-6 0.0 6.262626E-8 0.0 2.331456E-6 0.0 6.363636E-8 0.0 2.194597E-6 0.0 6.464646E-8 0.0 2.065766E-6 0.0 6.565657E-8 0.0 1.944497E-6 0.0 6.666667E-8 0.0 1.830352E-6 0.0 6.767677E-8 0.0 1.722918E-6 0.0 6.868687E-8 0.0 1.621803E-6 0.0 6.969697E-8 0.0 1.526641E-6 0.0 7.070707E-8 0.0 1.437092E-6 0.0 7.171717E-8 0.0 1.352823E-6 0.0 7.272727E-8 0.0 1.273524E-6 0.0 7.373737E-8 0.0 1.198902E-6 0.0 7.474747E-8 0.0 1.128685E-6 0.0 7.575758E-8 0.0 1.062613E-6 0.0 7.676768E-8 0.0 1.000445E-6 0.0 7.777778E-8 0.0 9.419516E-7 0.0 7.878788E-8 0.0 8.869159E-7 0.0 7.979798E-8 0.0 8.351351E-7 0.0 8.080808E-8 0.0 7.864177E-7 0.0 8.181818E-8 0.0 7.405835E-7 0.0 8.282828E-8 0.0 6.974626E-7 0.0 8.383838E-8 0.0 6.568950E-7 0.0 8.484848E-8 0.0 6.187303E-7 0.0 8.585859E-8 0.0 5.828265E-7 0.0 8.686869E-8 0.0 5.490504E-7 0.0 8.787879E-8 0.0 5.172764E-7 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-9 3.298874E+0 3.000000E+0 3.520282E+0 3.030303E-9 3.279233E+0 3.009279E+0 1.164467E+0 4.040404E-9 2.297164E+0 3.011914E+0 9.831675E-1 5.050505E-9 1.523794E+0 2.725314E+0 9.551934E-1 6.060606E-9 1.269798E+0 2.334148E+0 9.486790E-1 7.070707E-9 1.194344E+0 2.011678E+0 9.470081E-1 8.080808E-9 1.161778E+0 1.777524E+0 9.465594E-1 9.090909E-9 1.145824E+0 1.630116E+0 9.464308E-1 1.010101E-8 1.137582E+0 1.537243E+0 9.463886E-1 1.111111E-8 1.133211E+0 1.477563E+0 9.463711E-1 1.212121E-8 1.130856E+0 1.439026E+0 9.463617E-1 1.313131E-8 1.129576E+0 1.413543E+0 9.463556E-1 1.414141E-8 1.128877E+0 1.396208E+0 9.463514E-1 1.515152E-8 1.128493E+0 1.384157E+0 9.463482E-1 1.616162E-8 1.128281E+0 1.375652E+0 9.463460E-1 1.717172E-8 1.128164E+0 1.369587E+0 9.463443E-1 1.818182E-8 1.128098E+0 1.365231E+0 9.463430E-1 1.919192E-8 1.128060E+0 1.362086E+0 9.463421E-1 2.020202E-8 1.128038E+0 1.359808E+0 9.463414E-1 2.121212E-8 1.128025E+0 1.358153E+0 9.463409E-1 2.222222E-8 1.128016E+0 1.356948E+0 9.463405E-1 2.323232E-8 1.128011E+0 1.356069E+0 9.463403E-1 2.424242E-8 1.128007E+0 1.355428E+0 9.463401E-1 2.525253E-8 1.128004E+0 1.354960E+0 9.463399E-1 2.626263E-8 1.128001E+0 1.354617E+0 9.463398E-1 2.727273E-8 1.128000E+0 1.354367E+0 9.463397E-1 2.828283E-8 1.127998E+0 1.354183E+0 9.463397E-1 2.929293E-8 1.127997E+0 1.354049E+0 9.463396E-1 3.030303E-8 1.127996E+0 1.353950E+0 9.463396E-1 3.131313E-8 1.127995E+0 1.353877E+0 9.463396E-1 3.232323E-8 1.127994E+0 1.353824E+0 9.463395E-1 3.333333E-8 1.127993E+0 1.353785E+0 9.463395E-1 3.434343E-8 1.127992E+0 1.353755E+0 9.463395E-1 3.535354E-8 1.127992E+0 1.353734E+0 9.463395E-1 3.636364E-8 1.127991E+0 1.353718E+0 9.463395E-1 3.737374E-8 1.127991E+0 1.353706E+0 9.463395E-1 3.838384E-8 1.127990E+0 1.353697E+0 9.463395E-1 3.939394E-8 1.127990E+0 1.353690E+0 9.463395E-1 4.040404E-8 1.127990E+0 1.353684E+0 9.463395E-1 4.141414E-8 1.127989E+0 1.353680E+0 9.463395E-1 4.242424E-8 1.127989E+0 1.353677E+0 9.463395E-1 4.343434E-8 1.127989E+0 1.353675E+0 9.463395E-1 4.444444E-8 1.127989E+0 1.353673E+0 9.463395E-1 4.545455E-8 1.127989E+0 1.353671E+0 9.463395E-1 4.646465E-8 1.127989E+0 1.353670E+0 9.463395E-1 4.747475E-8 1.127989E+0 1.353668E+0 9.463395E-1 4.848485E-8 1.127988E+0 1.353667E+0 9.463395E-1 4.949495E-8 1.127988E+0 1.353667E+0 9.463395E-1 5.050505E-8 1.127988E+0 1.353666E+0 9.463395E-1 5.151515E-8 1.127988E+0 1.353665E+0 9.463395E-1 5.252525E-8 1.127988E+0 1.353665E+0 9.463395E-1 5.353535E-8 1.127988E+0 1.353664E+0 9.463395E-1 5.454545E-8 1.127988E+0 1.353663E+0 9.463395E-1 5.555556E-8 1.127988E+0 1.353663E+0 9.463395E-1 5.656566E-8 1.127988E+0 1.353663E+0 9.463395E-1 5.757576E-8 1.127988E+0 1.353662E+0 9.463395E-1 5.858586E-8 1.127988E+0 1.353662E+0 9.463395E-1 5.959596E-8 1.127988E+0 1.353662E+0 9.463395E-1 6.060606E-8 1.127988E+0 1.353661E+0 9.463395E-1 6.161616E-8 1.127988E+0 1.353661E+0 9.463395E-1 6.262626E-8 1.127988E+0 1.353661E+0 9.463395E-1 6.363636E-8 1.127988E+0 1.353660E+0 9.463395E-1 6.464646E-8 1.127988E+0 1.353660E+0 9.463395E-1 6.565657E-8 1.127988E+0 1.353660E+0 9.463395E-1 6.666667E-8 1.127988E+0 1.353660E+0 9.463395E-1 6.767677E-8 1.127988E+0 1.353660E+0 9.463395E-1 6.868687E-8 1.127988E+0 1.353659E+0 9.463395E-1 6.969697E-8 1.127988E+0 1.353659E+0 9.463395E-1 7.070707E-8 1.127988E+0 1.353659E+0 9.463395E-1 7.171717E-8 1.127988E+0 1.353659E+0 9.463395E-1 7.272727E-8 1.127988E+0 1.353659E+0 9.463395E-1 7.373737E-8 1.127988E+0 1.353659E+0 9.463395E-1 7.474747E-8 1.127988E+0 1.353659E+0 9.463395E-1 7.575758E-8 1.127988E+0 1.353658E+0 9.463395E-1 7.676768E-8 1.127988E+0 1.353658E+0 9.463395E-1 7.777778E-8 1.127988E+0 1.353658E+0 9.463395E-1 7.878788E-8 1.127988E+0 1.353658E+0 9.463395E-1 7.979798E-8 1.127988E+0 1.353658E+0 9.463395E-1 8.080808E-8 1.127988E+0 1.353658E+0 9.463395E-1 8.181818E-8 1.127988E+0 1.353658E+0 9.463395E-1 8.282828E-8 1.127988E+0 1.353658E+0 9.463395E-1 8.383838E-8 1.127988E+0 1.353658E+0 9.463395E-1 8.484848E-8 1.127988E+0 1.353658E+0 9.463395E-1 8.585859E-8 1.127988E+0 1.353658E+0 9.463395E-1 8.686869E-8 1.127988E+0 1.353658E+0 9.463395E-1 8.787879E-8 1.127988E+0 1.353657E+0 9.463395E-1 8.888889E-8 1.127988E+0 1.353657E+0 9.463395E-1 8.989899E-8 1.127988E+0 1.353657E+0 9.463395E-1 9.090909E-8 1.127988E+0 1.353657E+0 9.463395E-1 9.191919E-8 1.127988E+0 1.353657E+0 9.463395E-1 9.292929E-8 1.127988E+0 1.353657E+0 9.463395E-1 9.393939E-8 1.127988E+0 1.353657E+0 9.463395E-1 9.494949E-8 1.127988E+0 1.353657E+0 9.463395E-1 9.595960E-8 1.127987E+0 1.353657E+0 9.463395E-1 9.696970E-8 1.127987E+0 1.353657E+0 9.463395E-1 9.797980E-8 1.127987E+0 1.353657E+0 9.463395E-1 9.898990E-8 1.127987E+0 1.353657E+0 9.463395E-1 1.000000E-7 1.127987E+0 1.353657E+0 9.463395E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 3.030303E-9 -1.342996E-2 8.727253E-4 -2.134459E-2 4.040404E-9 1.412229E-1 -6.856860E-3 1.709245E+0 5.050505E-9 1.180926E+0 7.006141E-2 2.524939E+0 6.060606E-9 1.791020E+0 4.102020E-1 2.578187E+0 7.070707E-9 1.973883E+0 7.731251E-1 2.589486E+0 8.080808E-9 2.043305E+0 1.060534E+0 2.592320E+0 9.090909E-9 2.076019E+0 1.258305E+0 2.593077E+0 1.010101E-8 2.092905E+0 1.379453E+0 2.593289E+0 1.111111E-8 2.102041E+0 1.457599E+0 2.593355E+0 1.212121E-8 2.107121E+0 1.509017E+0 2.593379E+0 1.313131E-8 2.109989E+0 1.543922E+0 2.593390E+0 1.414141E-8 2.111622E+0 1.568348E+0 2.593397E+0 1.515152E-8 2.112557E+0 1.585829E+0 2.593401E+0 1.616162E-8 2.113094E+0 1.598543E+0 2.593404E+0 1.717172E-8 2.113405E+0 1.607898E+0 2.593406E+0 1.818182E-8 2.113585E+0 1.614842E+0 2.593408E+0 1.919192E-8 2.113690E+0 1.620029E+0 2.593409E+0 2.020202E-8 2.113752E+0 1.623922E+0 2.593410E+0 2.121212E-8 2.113789E+0 1.626855E+0 2.593411E+0 2.222222E-8 2.113811E+0 1.629071E+0 2.593411E+0 2.323232E-8 2.113825E+0 1.630747E+0 2.593411E+0 2.424242E-8 2.113833E+0 1.632019E+0 2.593412E+0 2.525253E-8 2.113839E+0 1.632984E+0 2.593412E+0 2.626263E-8 2.113843E+0 1.633718E+0 2.593412E+0 2.727273E-8 2.113846E+0 1.634276E+0 2.593412E+0 2.828283E-8 2.113848E+0 1.634701E+0 2.593412E+0 2.929293E-8 2.113850E+0 1.635024E+0 2.593412E+0 3.030303E-8 2.113851E+0 1.635271E+0 2.593412E+0 3.131313E-8 2.113852E+0 1.635459E+0 2.593412E+0 3.232323E-8 2.113853E+0 1.635602E+0 2.593412E+0 3.333333E-8 2.113854E+0 1.635712E+0 2.593412E+0 3.434343E-8 2.113854E+0 1.635796E+0 2.593412E+0 3.535354E-8 2.113855E+0 1.635860E+0 2.593412E+0 3.636364E-8 2.113856E+0 1.635909E+0 2.593412E+0 3.737374E-8 2.113856E+0 1.635946E+0 2.593412E+0 3.838384E-8 2.113856E+0 1.635975E+0 2.593412E+0 3.939394E-8 2.113857E+0 1.635997E+0 2.593412E+0 4.040404E-8 2.113857E+0 1.636015E+0 2.593412E+0 4.141414E-8 2.113857E+0 1.636028E+0 2.593412E+0 4.242424E-8 2.113857E+0 1.636038E+0 2.593412E+0 4.343434E-8 2.113858E+0 1.636046E+0 2.593412E+0 4.444444E-8 2.113858E+0 1.636052E+0 2.593412E+0 4.545455E-8 2.113858E+0 1.636057E+0 2.593412E+0 4.646465E-8 2.113858E+0 1.636061E+0 2.593412E+0 4.747475E-8 2.113858E+0 1.636064E+0 2.593412E+0 4.848485E-8 2.113858E+0 1.636067E+0 2.593412E+0 4.949495E-8 2.113858E+0 1.636069E+0 2.593412E+0 5.050505E-8 2.113859E+0 1.636070E+0 2.593412E+0 5.151515E-8 2.113859E+0 1.636072E+0 2.593412E+0 5.252525E-8 2.113859E+0 1.636073E+0 2.593412E+0 5.353535E-8 2.113859E+0 1.636074E+0 2.593412E+0 5.454545E-8 2.113859E+0 1.636075E+0 2.593412E+0 5.555556E-8 2.113859E+0 1.636075E+0 2.593412E+0 5.656566E-8 2.113859E+0 1.636076E+0 2.593412E+0 5.757576E-8 2.113859E+0 1.636076E+0 2.593412E+0 5.858586E-8 2.113859E+0 1.636077E+0 2.593412E+0 5.959596E-8 2.113859E+0 1.636077E+0 2.593412E+0 6.060606E-8 2.113859E+0 1.636078E+0 2.593412E+0 6.161616E-8 2.113859E+0 1.636078E+0 2.593412E+0 6.262626E-8 2.113859E+0 1.636078E+0 2.593412E+0 6.363636E-8 2.113859E+0 1.636079E+0 2.593412E+0 6.464646E-8 2.113859E+0 1.636079E+0 2.593412E+0 6.565657E-8 2.113859E+0 1.636079E+0 2.593412E+0 6.666667E-8 2.113859E+0 1.636079E+0 2.593412E+0 6.767677E-8 2.113859E+0 1.636079E+0 2.593412E+0 6.868687E-8 2.113859E+0 1.636080E+0 2.593412E+0 6.969697E-8 2.113859E+0 1.636080E+0 2.593412E+0 7.070707E-8 2.113859E+0 1.636080E+0 2.593412E+0 7.171717E-8 2.113859E+0 1.636080E+0 2.593412E+0 7.272727E-8 2.113859E+0 1.636080E+0 2.593412E+0 7.373737E-8 2.113859E+0 1.636080E+0 2.593412E+0 7.474747E-8 2.113859E+0 1.636080E+0 2.593412E+0 7.575758E-8 2.113859E+0 1.636081E+0 2.593412E+0 7.676768E-8 2.113859E+0 1.636081E+0 2.593412E+0 7.777778E-8 2.113859E+0 1.636081E+0 2.593412E+0 7.878788E-8 2.113859E+0 1.636081E+0 2.593412E+0 7.979798E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.080808E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.181818E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.282828E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.383838E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.484848E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.585859E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.686869E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.787879E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.888889E-8 2.113859E+0 1.636081E+0 2.593412E+0 8.989899E-8 2.113859E+0 1.636081E+0 2.593412E+0 9.090909E-8 2.113859E+0 1.636082E+0 2.593412E+0 9.191919E-8 2.113859E+0 1.636082E+0 2.593412E+0 9.292929E-8 2.113859E+0 1.636082E+0 2.593412E+0 9.393939E-8 2.113859E+0 1.636082E+0 2.593412E+0 9.494949E-8 2.113859E+0 1.636082E+0 2.593412E+0 9.595960E-8 2.113859E+0 1.636082E+0 2.593412E+0 9.696970E-8 2.113859E+0 1.636082E+0 2.593412E+0 9.797980E-8 2.113859E+0 1.636082E+0 2.593412E+0 9.898990E-8 2.113859E+0 1.636082E+0 2.593412E+0 1.000000E-7 2.113859E+0 1.636082E+0 2.593412E+0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.127987E+0 1.353657E+0 9.463395E-1 1.010101E-9 1.127987E+0 1.353657E+0 9.463395E-1 2.020202E-9 1.127988E+0 1.353657E+0 9.463395E-1 3.030303E-9 1.509393E+0 1.353747E+0 1.452367E+0 4.040404E-9 3.282582E+0 2.947833E+0 3.594301E+0 5.050505E-9 3.296395E+0 2.991323E+0 3.598496E+0 6.060606E-9 3.298218E+0 2.996542E+0 3.599574E+0 7.070707E-9 3.299063E+0 2.997865E+0 3.599844E+0 8.080808E-9 3.299472E+0 2.998554E+0 3.599925E+0 9.090909E-9 3.299690E+0 2.998978E+0 3.599955E+0 1.010101E-8 3.299810E+0 2.999260E+0 3.599970E+0 1.111111E-8 3.299878E+0 2.999456E+0 3.599979E+0 1.212121E-8 3.299918E+0 2.999595E+0 3.599985E+0 1.313131E-8 3.299942E+0 2.999695E+0 3.599989E+0 1.414141E-8 3.299957E+0 2.999769E+0 3.599992E+0 1.515152E-8 3.299966E+0 2.999823E+0 3.599994E+0 1.616162E-8 3.299973E+0 2.999862E+0 3.599996E+0 1.717172E-8 3.299978E+0 2.999892E+0 3.599997E+0 1.818182E-8 3.299981E+0 2.999915E+0 3.599998E+0 1.919192E-8 3.299984E+0 2.999932E+0 3.599998E+0 2.020202E-8 3.299986E+0 2.999944E+0 3.599999E+0 2.121212E-8 3.299988E+0 2.999954E+0 3.599999E+0 2.222222E-8 3.299990E+0 2.999962E+0 3.599999E+0 2.323232E-8 3.299991E+0 2.999968E+0 3.599999E+0 2.424242E-8 3.299992E+0 2.999972E+0 3.600000E+0 2.525253E-8 3.299993E+0 2.999976E+0 3.600000E+0 2.626263E-8 3.299994E+0 2.999979E+0 3.600000E+0 2.727273E-8 3.299995E+0 2.999982E+0 3.600000E+0 2.828283E-8 3.299995E+0 2.999984E+0 3.600000E+0 2.929293E-8 3.299996E+0 2.999985E+0 3.600000E+0 3.030303E-8 3.299997E+0 2.999987E+0 3.600000E+0 3.131313E-8 3.299997E+0 2.999988E+0 3.600000E+0 3.232323E-8 3.299997E+0 2.999989E+0 3.600000E+0 3.333333E-8 3.299998E+0 2.999990E+0 3.600000E+0 3.434343E-8 3.299998E+0 2.999991E+0 3.600000E+0 3.535354E-8 3.299998E+0 2.999991E+0 3.600000E+0 3.636364E-8 3.299998E+0 2.999992E+0 3.600000E+0 3.737374E-8 3.299999E+0 2.999992E+0 3.600000E+0 3.838384E-8 3.299999E+0 2.999993E+0 3.600000E+0 3.939394E-8 3.299999E+0 2.999993E+0 3.600000E+0 4.040404E-8 3.299999E+0 2.999994E+0 3.600000E+0 4.141414E-8 3.299999E+0 2.999994E+0 3.600000E+0 4.242424E-8 3.299999E+0 2.999995E+0 3.600000E+0 4.343434E-8 3.299999E+0 2.999995E+0 3.600000E+0 4.444444E-8 3.299999E+0 2.999995E+0 3.600000E+0 4.545455E-8 3.300000E+0 2.999996E+0 3.600000E+0 4.646465E-8 3.300000E+0 2.999996E+0 3.600000E+0 4.747475E-8 3.300000E+0 2.999996E+0 3.600000E+0 4.848485E-8 3.300000E+0 2.999996E+0 3.600000E+0 4.949495E-8 3.300000E+0 2.999997E+0 3.600000E+0 5.050505E-8 3.300000E+0 2.999997E+0 3.600000E+0 5.151515E-8 3.300000E+0 2.999997E+0 3.600000E+0 5.252525E-8 3.300000E+0 2.999997E+0 3.600000E+0 5.353535E-8 3.300000E+0 2.999998E+0 3.600000E+0 5.454545E-8 3.300000E+0 2.999998E+0 3.600000E+0 5.555556E-8 3.300000E+0 2.999998E+0 3.600000E+0 5.656566E-8 3.300000E+0 2.999998E+0 3.600000E+0 5.757576E-8 3.300000E+0 2.999998E+0 3.600000E+0 5.858586E-8 3.300000E+0 2.999998E+0 3.600000E+0 5.959596E-8 3.300000E+0 2.999998E+0 3.600000E+0 6.060606E-8 3.300000E+0 2.999998E+0 3.600000E+0 6.161616E-8 3.300000E+0 2.999998E+0 3.600000E+0 6.262626E-8 3.300000E+0 2.999999E+0 3.600000E+0 6.363636E-8 3.300000E+0 2.999999E+0 3.600000E+0 6.464646E-8 3.300000E+0 2.999999E+0 3.600000E+0 6.565657E-8 3.300000E+0 2.999999E+0 3.600000E+0 6.666667E-8 3.300000E+0 2.999999E+0 3.600000E+0 6.767677E-8 3.300000E+0 2.999999E+0 3.600000E+0 6.868687E-8 3.300000E+0 2.999999E+0 3.600000E+0 6.969697E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.070707E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.171717E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.272727E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.373737E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.474747E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.575758E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.676768E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.777778E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.878788E-8 3.300000E+0 2.999999E+0 3.600000E+0 7.979798E-8 3.300000E+0 2.999999E+0 3.600000E+0 8.080808E-8 3.300000E+0 2.999999E+0 3.600000E+0 8.181818E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.282828E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.383838E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.484848E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.585859E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.686869E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.787879E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.888889E-8 3.300000E+0 3.000000E+0 3.600000E+0 8.989899E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.191919E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.292929E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.393939E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.494949E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.595960E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.696970E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.797980E-8 3.300000E+0 3.000000E+0 3.600000E+0 9.898990E-8 3.300000E+0 3.000000E+0 3.600000E+0 1.000000E-7 3.300000E+0 3.000000E+0 3.600000E+0 | [Ramp] R_load=50 dV/dt_r 1.268E+0/1.444E-9 9.816E-1/3.619E-9 1.556E+0/5.541E-10 dV/dt_f 1.303E+0/1.444E-9 9.878E-1/3.481E-9 1.592E+0/5.612E-10 | |[End data_o | |====================================================================== | | [End data_o | ====================================================================== [Model] data_i Model_type Input Vinh=2.1 Vinl=0.9 C_comp 2p 2p 2p | [Temperature Range] 25 -40 85 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.771121E-1 -2.131134E-1 -4.614223E-1 -3.200000E+0 -2.585679E-1 -1.984605E-1 -4.346176E-1 -3.100000E+0 -2.408850E-1 -1.846114E-1 -4.087368E-1 -3.000000E+0 -2.240326E-1 -1.716265E-1 -3.838460E-1 -2.900000E+0 -2.080337E-1 -1.595454E-1 -3.599062E-1 -2.800000E+0 -1.928695E-1 -1.483794E-1 -3.368856E-1 -2.700000E+0 -1.787201E-1 -1.380181E-1 -3.147874E-1 -2.600000E+0 -1.652937E-1 -1.282991E-1 -2.935939E-1 -2.500000E+0 -1.527245E-1 -1.191153E-1 -2.732950E-1 -2.400000E+0 -1.410160E-1 -1.104388E-1 -2.538828E-1 -2.300000E+0 -1.300275E-1 -1.021831E-1 -2.352185E-1 -2.200000E+0 -1.197858E-1 -9.425049E-2 -2.176980E-1 -2.100000E+0 -1.101345E-1 -8.684710E-2 -2.009157E-1 -2.000000E+0 -1.010082E-1 -7.981958E-2 -1.849869E-1 -1.900000E+0 -9.236563E-2 -7.314157E-2 -1.697735E-1 -1.800000E+0 -8.417531E-2 -6.680695E-2 -1.553642E-1 -1.700000E+0 -7.640781E-2 -6.064347E-2 -1.416122E-1 -1.600000E+0 -6.903318E-2 -5.487596E-2 -1.286355E-1 -1.500000E+0 -6.201976E-2 -4.933803E-2 -1.160349E-1 -1.400000E+0 -5.533335E-2 -4.391905E-2 -1.039212E-1 -1.300000E+0 -4.896442E-2 -3.877189E-2 -9.225244E-2 -1.200000E+0 -4.265803E-2 -3.364726E-2 -8.098626E-2 -1.100000E+0 -3.674660E-2 -2.856463E-2 -7.007680E-2 -1.000000E+0 -3.100377E-2 -2.344263E-2 -5.930533E-2 -9.000000E-1 -2.511251E-2 -1.814825E-2 -4.899353E-2 -8.000000E-1 -1.926099E-2 -1.170148E-2 -3.889707E-2 -7.000000E-1 -1.286590E-2 -4.493523E-3 -2.872632E-2 -6.000000E-1 -5.994683E-3 -6.235631E-4 -1.845008E-2 -5.000000E-1 -1.269317E-3 -2.924827E-5 -8.212124E-3 -4.000000E-1 -1.105521E-4 -7.013730E-7 -2.014267E-3 -3.000000E-1 -5.648355E-6 -1.138153E-8 -2.508232E-4 -2.000000E-1 -1.971151E-7 -1.501981E-10 -1.947193E-5 -1.000000E-1 -5.268994E-9 -8.363671E-12 -1.045511E-6 4.440892E-16 -9.396701E-11 -6.007981E-12 -3.394185E-8 1.000000E-1 1.927533E-11 -5.004913E-12 8.597384E-9 2.000000E-1 2.413386E-11 -4.011957E-12 1.069177E-8 3.000000E-1 2.641626E-11 -3.019030E-12 1.115498E-8 4.000000E-1 2.855138E-11 -2.026046E-12 1.151763E-8 5.000000E-1 3.067235E-11 -1.032952E-12 1.186750E-8 6.000000E-1 3.280565E-11 -3.985702E-14 1.221726E-8 7.000000E-1 3.496015E-11 9.526824E-13 1.257080E-8 8.000000E-1 3.714073E-11 1.945999E-12 1.292975E-8 9.000000E-1 3.934719E-11 2.939204E-12 1.329497E-8 1.000000E+0 4.158518E-11 3.931966E-12 1.366697E-8 1.100000E+0 4.385292E-11 4.924949E-12 1.404609E-8 1.200000E+0 4.615153E-11 5.918821E-12 1.443259E-8 1.300000E+0 4.848211E-11 6.911360E-12 1.482674E-8 1.400000E+0 5.084866E-11 7.905232E-12 1.522881E-8 1.500000E+0 5.324852E-11 8.898216E-12 1.563915E-8 1.600000E+0 5.568301E-11 9.891199E-12 1.605833E-8 1.700000E+0 5.815748E-11 1.088640E-11 1.648717E-8 1.800000E+0 6.067458E-11 1.187717E-11 1.692695E-8 1.900000E+0 6.323697E-11 1.286793E-11 1.737948E-8 2.000000E+0 6.585488E-11 1.386180E-11 1.784733E-8 2.100000E+0 6.853673E-11 1.485700E-11 1.833393E-8 2.200000E+0 7.129097E-11 1.584821E-11 1.884372E-8 2.300000E+0 7.413625E-11 1.684297E-11 1.938228E-8 2.400000E+0 7.708989E-11 1.783551E-11 1.995643E-8 2.500000E+0 8.017142E-11 1.883160E-11 2.057436E-8 2.600000E+0 8.340884E-11 1.982414E-11 2.124563E-8 2.700000E+0 8.683454E-11 2.081624E-11 2.198127E-8 2.800000E+0 9.048229E-11 2.181233E-11 2.279381E-8 2.900000E+0 9.439383E-11 2.280265E-11 2.369723E-8 3.000000E+0 9.861134E-11 2.379297E-11 2.470709E-8 3.100000E+0 1.031850E-10 2.478995E-11 2.584039E-8 3.200000E+0 1.081721E-10 2.577760E-11 2.711565E-8 3.300000E+0 1.136327E-10 2.677325E-11 2.855282E-8 | [POWER Clamp] -3.300000E+0 1.261599E-9 5.666578E-11 4.610882E-7 -3.200000E+0 1.171975E-9 5.566925E-11 4.299767E-7 -3.100000E+0 1.087857E-9 5.466205E-11 4.005654E-7 -3.000000E+0 1.009035E-9 5.365841E-11 3.727900E-7 -2.900000E+0 9.352377E-10 5.265921E-11 3.465877E-7 -2.800000E+0 8.662324E-10 5.166179E-11 3.218970E-7 -2.700000E+0 8.017889E-10 5.066258E-11 2.986577E-7 -2.600000E+0 7.416672E-10 4.966605E-11 2.768111E-7 -2.500000E+0 6.856702E-10 4.866596E-11 2.562997E-7 -2.400000E+0 6.335723E-10 4.766765E-11 2.370672E-7 -2.300000E+0 5.851719E-10 4.667200E-11 2.190587E-7 -2.200000E+0 5.402816E-10 4.567546E-11 2.022206E-7 -2.100000E+0 4.986989E-10 4.467271E-11 1.865003E-7 -2.000000E+0 4.602336E-10 4.367884E-11 1.718467E-7 -1.900000E+0 4.247225E-10 4.268497E-11 1.582096E-7 -1.800000E+0 3.919878E-10 4.168577E-11 1.455402E-7 -1.700000E+0 3.618492E-10 4.068834E-11 1.337908E-7 -1.600000E+0 3.341611E-10 3.969713E-11 1.229148E-7 -1.500000E+0 3.087646E-10 3.870060E-11 1.128667E-7 -1.400000E+0 2.855058E-10 3.770673E-11 1.036023E-7 -1.300000E+0 2.642366E-10 3.671108E-11 9.507846E-8 -1.200000E+0 2.448335E-10 3.571898E-11 8.725302E-8 -1.100000E+0 2.271490E-10 3.472156E-11 8.008511E-8 -1.000000E+0 2.110614E-10 3.373035E-11 7.353491E-8 -9.000000E-1 1.964500E-10 3.273737E-11 6.756370E-8 -8.000000E-1 1.831868E-10 3.174350E-11 6.213393E-8 -7.000000E-1 1.711751E-10 3.075051E-11 5.720915E-8 -6.000000E-1 1.603020E-10 2.975664E-11 5.275405E-8 -5.000000E-1 1.504610E-10 2.875833E-11 4.873447E-8 -4.000000E-1 1.415623E-10 2.777068E-11 4.511742E-8 -3.000000E-1 1.335172E-10 2.677325E-11 4.187113E-8 -2.000000E-1 1.262306E-10 2.577760E-11 3.896497E-8 -1.000000E-1 1.196270E-10 2.478995E-11 3.636958E-8 0.0 1.136291E-10 2.379741E-11 3.405684E-8 | |[End data_i | |====================================================================== [End]