| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fxlp34p5_230.ibs | [File Rev] 1.0 | [Date] 17-Jul-03 2:31:18 PM | [Source] | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] | [Component] fxlp34p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 vcca POWER 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.25 Rref=1M Cref=15p C_comp 4p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.629840E-1 1.227616E-1 2.109396E-1 -2.400000E+0 1.552811E-1 1.164490E-1 2.016012E-1 -2.300000E+0 1.475116E-1 1.117806E-1 1.921089E-1 -2.200000E+0 1.396742E-1 1.058869E-1 1.824598E-1 -2.100000E+0 1.317816E-1 1.009580E-1 1.726634E-1 -2.000000E+0 1.238481E-1 9.433482E-2 1.627480E-1 -1.900000E+0 1.158898E-1 8.850359E-2 1.527230E-1 -1.800000E+0 1.079200E-1 8.273402E-2 1.426207E-1 -1.700000E+0 9.997058E-2 7.669938E-2 1.324565E-1 -1.600000E+0 9.205984E-2 7.082425E-2 1.222775E-1 -1.500000E+0 8.421239E-2 6.492119E-2 1.121063E-1 -1.400000E+0 7.646142E-2 5.913744E-2 1.019938E-1 -1.300000E+0 6.884382E-2 5.334732E-2 9.199062E-2 -1.200000E+0 6.140344E-2 4.766554E-2 8.216258E-2 -1.100000E+0 5.419297E-2 4.208767E-2 7.255508E-2 -1.000000E+0 4.727665E-2 3.676789E-2 6.333149E-2 -9.000000E-1 4.073975E-2 3.174549E-2 5.464441E-2 -8.000000E-1 3.470078E-2 2.695503E-2 4.659592E-2 -7.000000E-1 2.931793E-2 2.300270E-2 3.947820E-2 -6.000000E-1 2.463195E-2 1.908813E-2 3.338979E-2 -5.000000E-1 2.035887E-2 1.528157E-2 2.781257E-2 -4.000000E-1 1.620343E-2 1.188497E-2 2.228088E-2 -3.000000E-1 1.207791E-2 8.774800E-3 1.671384E-2 -2.000000E-1 7.985375E-3 5.754890E-3 1.112491E-2 -1.000000E-1 3.949402E-3 2.822056E-3 5.541963E-3 0.0 1.705569E-10 6.356542E-10 8.118395E-11 1.000000E-1 -3.788812E-3 -2.671839E-3 -5.377787E-3 2.000000E-1 -7.365256E-3 -5.172411E-3 -1.049380E-2 3.000000E-1 -1.072790E-2 -7.501011E-3 -1.534522E-2 4.000000E-1 -1.387533E-2 -9.656938E-3 -1.992923E-2 5.000000E-1 -1.680611E-2 -1.163951E-2 -2.424300E-2 6.000000E-1 -1.951883E-2 -1.344805E-2 -2.828367E-2 7.000000E-1 -2.201212E-2 -1.508194E-2 -3.204837E-2 8.000000E-1 -2.428461E-2 -1.654062E-2 -3.553423E-2 9.000000E-1 -2.633506E-2 -1.782370E-2 -3.873837E-2 1.000000E+0 -2.816240E-2 -1.893120E-2 -4.165792E-2 1.100000E+0 -2.976600E-2 -1.986413E-2 -4.429002E-2 1.200000E+0 -3.114642E-2 -2.062647E-2 -4.663186E-2 1.300000E+0 -3.230752E-2 -2.123041E-2 -4.868079E-2 1.400000E+0 -3.326213E-2 -2.170473E-2 -5.043521E-2 1.500000E+0 -3.404009E-2 -2.209047E-2 -5.189950E-2 1.600000E+0 -3.468425E-2 -2.242040E-2 -5.309716E-2 1.700000E+0 -3.523260E-2 -2.271258E-2 -5.407662E-2 1.800000E+0 -3.571107E-2 -2.297669E-2 -5.489276E-2 1.900000E+0 -3.613674E-2 -2.321871E-2 -5.559002E-2 2.000000E+0 -3.652133E-2 -2.344278E-2 -5.620009E-2 2.100000E+0 -3.687330E-2 -2.365197E-2 -5.674495E-2 2.200000E+0 -3.719889E-2 -2.384866E-2 -5.723998E-2 2.300000E+0 -3.750286E-2 -2.403473E-2 -5.769621E-2 2.400000E+0 -3.778888E-2 -2.421169E-2 -5.812167E-2 2.500000E+0 -3.805985E-2 -2.438097E-2 -5.852238E-2 2.600000E+0 -3.831809E-2 -2.454680E-2 -5.890290E-2 2.700000E+0 -3.856553E-2 -2.476927E-2 -5.926675E-2 2.800000E+0 -3.880589E-2 -2.619630E-2 -5.961670E-2 2.900000E+0 -3.908373E-2 -3.086120E-2 -5.995499E-2 3.000000E+0 -3.992173E-2 -3.661501E-2 -6.028579E-2 3.100000E+0 -4.311049E-2 -4.327794E-2 -6.071751E-2 3.200000E+0 -4.847716E-2 -5.050976E-2 -6.291335E-2 3.300000E+0 -5.446505E-2 -5.812105E-2 -6.986334E-2 3.400000E+0 -6.072503E-2 -6.601935E-2 -7.994539E-2 3.500000E+0 -6.722805E-2 -7.414763E-2 -9.101691E-2 3.600000E+0 -7.394247E-2 -8.246223E-2 -1.014997E-1 3.700000E+0 -8.082679E-2 -9.092678E-2 -1.115626E-1 3.800000E+0 -8.783955E-2 -9.951046E-2 -1.215285E-1 3.900000E+0 -9.494374E-2 -1.081874E-1 -1.314669E-1 4.000000E+0 -1.020967E-1 -1.169369E-1 -1.413454E-1 4.100000E+0 -1.092935E-1 -1.257440E-1 -1.512067E-1 4.200000E+0 -1.165026E-1 -1.345867E-1 -1.609943E-1 4.300000E+0 -1.237059E-1 -1.435053E-1 -1.707105E-1 4.400000E+0 -1.308900E-1 -1.524562E-1 -1.803546E-1 4.500000E+0 -1.380621E-1 -1.614413E-1 -1.899068E-1 4.600000E+0 -1.452006E-1 -1.704874E-1 -1.993880E-1 4.700000E+0 -1.522972E-1 -1.795191E-1 -2.087831E-1 4.800000E+0 -1.593767E-1 -1.885695E-1 -2.180827E-1 4.900000E+0 -1.663892E-1 -1.975996E-1 -2.272384E-1 5.000000E+0 -1.734122E-1 -2.066123E-1 -2.363120E-1 | [Pulldown] -2.500000E+0 -1.794968E-1 -1.988228E-1 -2.500274E-1 -2.400000E+0 -1.728440E-1 -1.899551E-1 -2.417138E-1 -2.300000E+0 -1.660890E-1 -1.810267E-1 -2.331904E-1 -2.200000E+0 -1.591811E-1 -1.719883E-1 -2.244159E-1 -2.100000E+0 -1.520914E-1 -1.629139E-1 -2.153532E-1 -2.000000E+0 -1.447962E-1 -1.537524E-1 -2.059337E-1 -1.900000E+0 -1.373023E-1 -1.445079E-1 -1.961722E-1 -1.800000E+0 -1.296262E-1 -1.352271E-1 -1.860923E-1 -1.700000E+0 -1.217796E-1 -1.258720E-1 -1.757226E-1 -1.600000E+0 -1.137847E-1 -1.164647E-1 -1.650745E-1 -1.500000E+0 -1.056621E-1 -1.070175E-1 -1.541883E-1 -1.400000E+0 -9.744037E-2 -9.754633E-2 -1.430699E-1 -1.300000E+0 -8.911714E-2 -8.807018E-2 -1.317165E-1 -1.200000E+0 -8.072351E-2 -7.861139E-2 -1.201738E-1 -1.100000E+0 -7.228066E-2 -6.919630E-2 -1.083863E-1 -1.000000E+0 -6.380949E-2 -5.985697E-2 -9.636212E-2 -9.000000E-1 -5.532548E-2 -5.063596E-2 -8.399803E-2 -8.000000E-1 -4.682677E-2 -4.160166E-2 -7.092166E-2 -7.000000E-1 -3.829114E-2 -3.288961E-2 -5.689149E-2 -6.000000E-1 -2.995881E-2 -2.474370E-2 -4.336248E-2 -5.000000E-1 -2.321410E-2 -1.744546E-2 -3.221485E-2 -4.000000E-1 -1.833631E-2 -1.315520E-2 -2.487002E-2 -3.000000E-1 -1.384458E-2 -9.842333E-3 -1.884365E-2 -2.000000E-1 -9.304905E-3 -6.561736E-3 -1.273716E-2 -1.000000E-1 -4.687607E-3 -3.276310E-3 -6.457945E-3 0.0 -1.418747E-10 -5.751224E-10 -9.365806E-11 1.000000E-1 4.552477E-3 3.134438E-3 6.349668E-3 2.000000E-1 8.774258E-3 6.010290E-3 1.230152E-2 3.000000E-1 1.266901E-2 8.631847E-3 1.785607E-2 4.000000E-1 1.624066E-2 1.100348E-2 2.301431E-2 5.000000E-1 1.949334E-2 1.312959E-2 2.777763E-2 6.000000E-1 2.243125E-2 1.501460E-2 3.214751E-2 7.000000E-1 2.505848E-2 1.666283E-2 3.612514E-2 8.000000E-1 2.737842E-2 1.807828E-2 3.971016E-2 9.000000E-1 2.939248E-2 1.926404E-2 4.289794E-2 1.000000E+0 3.109645E-2 2.022081E-2 4.567206E-2 1.100000E+0 3.247221E-2 2.094521E-2 4.798673E-2 1.200000E+0 3.348555E-2 2.144119E-2 4.974985E-2 1.300000E+0 3.414185E-2 2.175283E-2 5.090546E-2 1.400000E+0 3.454046E-2 2.195021E-2 5.158510E-2 1.500000E+0 3.479340E-2 2.208459E-2 5.199368E-2 1.600000E+0 3.496807E-2 2.218354E-2 5.226240E-2 1.700000E+0 3.509860E-2 2.226129E-2 5.245600E-2 1.800000E+0 3.520248E-2 2.232555E-2 5.260614E-2 1.900000E+0 3.528927E-2 2.238075E-2 5.272933E-2 2.000000E+0 3.536449E-2 2.242961E-2 5.283481E-2 2.100000E+0 3.543157E-2 2.247384E-2 5.292807E-2 2.200000E+0 3.549270E-2 2.251463E-2 5.301259E-2 2.300000E+0 3.554937E-2 2.255276E-2 5.309065E-2 2.400000E+0 3.560262E-2 2.258884E-2 5.316381E-2 2.500000E+0 3.565321E-2 2.262336E-2 5.323322E-2 2.600000E+0 3.570177E-2 2.265809E-2 5.329982E-2 2.700000E+0 3.574891E-2 2.272123E-2 5.336449E-2 2.800000E+0 3.579542E-2 2.305407E-2 5.342830E-2 2.900000E+0 3.584423E-2 2.380660E-2 5.349271E-2 3.000000E+0 3.592122E-2 2.465860E-2 5.355985E-2 3.100000E+0 3.617612E-2 2.554655E-2 5.363345E-2 3.200000E+0 3.706206E-2 2.648276E-2 5.373170E-2 3.300000E+0 3.900770E-2 2.748047E-2 5.400428E-2 3.400000E+0 4.193373E-2 2.855384E-2 5.515077E-2 3.500000E+0 4.574670E-2 2.971655E-2 5.794086E-2 3.600000E+0 5.017571E-2 3.098123E-2 6.225550E-2 3.700000E+0 5.515309E-2 3.236074E-2 6.769121E-2 3.800000E+0 6.060258E-2 3.386827E-2 7.413591E-2 3.900000E+0 6.646425E-2 3.551365E-2 8.139720E-2 4.000000E+0 7.269100E-2 3.730132E-2 8.924610E-2 4.100000E+0 7.924583E-2 3.923230E-2 9.764857E-2 4.200000E+0 8.609667E-2 4.130675E-2 1.065328E-1 4.300000E+0 9.322494E-2 4.352503E-2 1.158498E-1 4.400000E+0 1.006222E-1 4.588790E-2 1.255460E-1 4.500000E+0 1.082544E-1 4.839648E-2 1.356165E-1 4.600000E+0 1.161187E-1 5.105200E-2 1.460074E-1 4.700000E+0 1.242066E-1 5.385560E-2 1.567207E-1 4.800000E+0 1.325113E-1 5.680808E-2 1.677233E-1 4.900000E+0 1.410274E-1 5.990967E-2 1.790233E-1 5.000000E+0 1.497777E-1 6.315966E-2 1.906139E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.449783E+0 1.047959E+0 1.853296E+0 1.010101E-9 1.449783E+0 1.047959E+0 1.853296E+0 2.020202E-9 1.450011E+0 1.047959E+0 1.582097E+0 3.030303E-9 2.601294E-1 1.053364E+0 -1.878268E-3 4.040404E-9 2.594751E-3 2.148833E-1 8.251173E-4 5.050505E-9 1.172993E-3 7.526680E-3 2.745236E-4 6.060606E-9 6.258426E-4 1.839513E-3 1.170356E-4 7.070707E-9 3.553255E-4 1.105685E-3 6.444809E-5 8.080808E-9 2.123215E-4 7.428140E-4 4.231872E-5 9.090909E-9 1.337719E-4 5.215851E-4 3.023646E-5 1.010101E-8 8.939757E-5 3.758080E-4 2.231841E-5 1.111111E-8 6.355949E-5 2.758186E-4 1.665492E-5 1.212121E-8 4.789655E-5 2.055429E-4 1.246408E-5 1.313131E-8 3.792301E-5 1.553974E-4 9.330067E-6 1.414141E-8 3.119410E-5 1.192245E-4 6.980627E-6 1.515152E-8 2.636757E-5 9.290079E-5 5.219633E-6 1.616162E-8 2.270011E-5 7.359145E-5 3.900790E-6 1.717172E-8 1.977497E-5 5.931387E-5 2.913945E-6 1.818182E-8 1.735413E-5 4.866575E-5 2.176073E-6 1.919192E-8 1.529783E-5 4.064754E-5 1.624685E-6 2.020202E-8 1.352072E-5 3.454286E-5 1.212838E-6 2.121212E-8 1.196794E-5 2.983629E-5 9.053228E-7 2.222222E-8 1.060199E-5 2.615585E-5 6.757702E-7 2.323232E-8 9.395598E-6 2.323243E-5 1.772936E-7 2.424242E-8 8.327685E-6 2.087091E-5 0.0 2.525253E-8 7.381196E-6 1.892954E-5 0.0 2.626263E-8 6.541828E-6 1.730509E-5 0.0 2.727273E-8 5.797291E-6 1.592223E-5 0.0 2.828283E-8 5.136863E-6 1.472578E-5 0.0 2.929293E-8 4.551105E-6 1.367522E-5 0.0 3.030303E-8 4.031694E-6 1.274066E-5 0.0 3.131313E-8 3.571239E-6 1.189992E-5 0.0 3.232323E-8 3.163055E-6 1.113628E-5 0.0 3.333333E-8 2.801275E-6 1.043722E-5 0.0 3.434343E-8 2.480681E-6 9.793213E-6 0.0 3.535354E-8 2.196629E-6 9.196914E-6 0.0 3.636364E-8 1.944990E-6 8.642572E-6 0.0 3.737374E-8 1.722096E-6 8.125618E-6 0.0 3.838384E-8 1.524687E-6 7.642359E-6 0.0 3.939394E-8 1.349866E-6 7.189752E-6 0.0 4.040404E-8 1.195064E-6 6.765251E-6 0.0 4.141414E-8 1.058001E-6 6.366679E-6 0.0 4.242424E-8 9.366511E-7 5.992150E-6 0.0 4.343434E-8 8.292216E-7 5.640003E-6 0.0 4.444444E-8 7.341208E-7 5.308754E-6 0.0 4.545455E-8 6.499383E-7 4.997064E-6 0.0 4.646465E-8 5.754239E-7 4.703713E-6 0.0 4.747475E-8 5.094701E-7 4.427579E-6 0.0 4.848485E-8 0.0 4.167626E-6 0.0 4.949495E-8 0.0 3.922892E-6 0.0 5.050505E-8 0.0 3.692492E-6 0.0 5.151515E-8 0.0 3.475585E-6 0.0 5.252525E-8 0.0 3.271370E-6 0.0 5.353535E-8 0.0 3.079107E-6 0.0 5.454545E-8 0.0 2.898104E-6 0.0 5.555556E-8 0.0 2.727705E-6 0.0 5.656566E-8 0.0 2.567297E-6 0.0 5.757576E-8 0.0 2.416298E-6 0.0 5.858586E-8 0.0 2.274164E-6 0.0 5.959596E-8 0.0 2.140378E-6 0.0 6.060606E-8 0.0 2.014457E-6 0.0 6.161616E-8 0.0 1.895941E-6 0.0 6.262626E-8 0.0 1.784400E-6 0.0 6.363636E-8 0.0 1.679427E-6 0.0 6.464646E-8 0.0 1.580639E-6 0.0 6.565657E-8 0.0 1.487675E-6 0.0 6.666667E-8 0.0 1.400194E-6 0.0 6.767677E-8 0.0 1.317875E-6 0.0 6.868687E-8 0.0 1.240415E-6 0.0 6.969697E-8 0.0 1.167531E-6 0.0 7.070707E-8 0.0 1.098958E-6 0.0 7.171717E-8 0.0 1.034441E-6 0.0 7.272727E-8 0.0 9.737385E-7 0.0 7.373737E-8 0.0 9.166260E-7 0.0 7.474747E-8 0.0 8.628926E-7 0.0 7.575758E-8 0.0 8.123392E-7 0.0 7.676768E-8 0.0 7.647786E-7 0.0 7.777778E-8 0.0 7.200343E-7 0.0 7.878788E-8 0.0 6.779402E-7 0.0 7.979798E-8 0.0 6.383401E-7 0.0 8.080808E-8 0.0 6.010865E-7 0.0 8.181818E-8 0.0 5.660412E-7 0.0 8.282828E-8 0.0 5.330733E-7 0.0 8.383838E-8 0.0 5.020604E-7 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.499925E+0 2.300000E+0 2.704520E+0 3.030303E-9 2.528167E+0 2.298730E+0 1.707791E+0 4.040404E-9 2.164610E+0 2.318024E+0 8.650633E-1 5.050505E-9 1.550378E+0 2.294659E+0 7.906232E-1 6.060606E-9 1.215274E+0 2.114494E+0 7.746581E-1 7.070707E-9 1.081194E+0 1.893143E+0 7.703809E-1 8.080808E-9 1.026130E+0 1.705285E+0 7.691655E-1 9.090909E-9 1.000043E+0 1.562246E+0 7.688084E-1 1.010101E-8 9.864431E-1 1.458445E+0 7.686981E-1 1.111111E-8 9.790447E-1 1.388495E+0 7.686604E-1 1.212121E-8 9.749245E-1 1.341626E+0 7.686450E-1 1.313131E-8 9.726021E-1 1.308947E+0 7.686371E-1 1.414141E-8 9.712838E-1 1.285743E+0 7.686323E-1 1.515152E-8 9.705318E-1 1.269085E+0 7.686290E-1 1.616162E-8 9.701014E-1 1.257030E+0 7.686266E-1 1.717172E-8 9.698540E-1 1.248251E+0 7.686249E-1 1.818182E-8 9.697111E-1 1.241824E+0 7.686237E-1 1.919192E-8 9.696281E-1 1.237099E+0 7.686227E-1 2.020202E-8 9.695794E-1 1.233614E+0 7.686220E-1 2.121212E-8 9.695505E-1 1.231037E+0 7.686215E-1 2.222222E-8 9.695329E-1 1.229128E+0 7.686212E-1 2.323232E-8 9.695220E-1 1.227712E+0 7.686209E-1 2.424242E-8 9.695150E-1 1.226659E+0 7.686207E-1 2.525253E-8 9.695102E-1 1.225877E+0 7.686205E-1 2.626263E-8 9.695069E-1 1.225294E+0 7.686204E-1 2.727273E-8 9.695045E-1 1.224861E+0 7.686203E-1 2.828283E-8 9.695026E-1 1.224537E+0 7.686203E-1 2.929293E-8 9.695011E-1 1.224296E+0 7.686202E-1 3.030303E-8 9.694999E-1 1.224117E+0 7.686202E-1 3.131313E-8 9.694989E-1 1.223982E+0 7.686202E-1 3.232323E-8 9.694980E-1 1.223882E+0 7.686201E-1 3.333333E-8 9.694972E-1 1.223807E+0 7.686201E-1 3.434343E-8 9.694966E-1 1.223751E+0 7.686201E-1 3.535354E-8 9.694960E-1 1.223709E+0 7.686201E-1 3.636364E-8 9.694955E-1 1.223677E+0 7.686201E-1 3.737374E-8 9.694950E-1 1.223653E+0 7.686201E-1 3.838384E-8 9.694946E-1 1.223635E+0 7.686201E-1 3.939394E-8 9.694943E-1 1.223621E+0 7.686201E-1 4.040404E-8 9.694940E-1 1.223611E+0 7.686201E-1 4.141414E-8 9.694937E-1 1.223603E+0 7.686201E-1 4.242424E-8 9.694935E-1 1.223597E+0 7.686201E-1 4.343434E-8 9.694933E-1 1.223592E+0 7.686201E-1 4.444444E-8 9.694931E-1 1.223589E+0 7.686201E-1 4.545455E-8 9.694930E-1 1.223586E+0 7.686201E-1 4.646465E-8 9.694928E-1 1.223583E+0 7.686201E-1 4.747475E-8 9.694927E-1 1.223582E+0 7.686201E-1 4.848485E-8 9.694926E-1 1.223580E+0 7.686201E-1 4.949495E-8 9.694925E-1 1.223579E+0 7.686201E-1 5.050505E-8 9.694924E-1 1.223578E+0 7.686201E-1 5.151515E-8 9.694923E-1 1.223577E+0 7.686201E-1 5.252525E-8 9.694923E-1 1.223576E+0 7.686201E-1 5.353535E-8 9.694922E-1 1.223575E+0 7.686201E-1 5.454545E-8 9.694922E-1 1.223575E+0 7.686201E-1 5.555556E-8 9.694921E-1 1.223574E+0 7.686201E-1 5.656566E-8 9.694921E-1 1.223574E+0 7.686201E-1 5.757576E-8 9.694921E-1 1.223573E+0 7.686201E-1 5.858586E-8 9.694920E-1 1.223573E+0 7.686201E-1 5.959596E-8 9.694920E-1 1.223573E+0 7.686201E-1 6.060606E-8 9.694920E-1 1.223572E+0 7.686201E-1 6.161616E-8 9.694919E-1 1.223572E+0 7.686201E-1 6.262626E-8 9.694919E-1 1.223572E+0 7.686201E-1 6.363636E-8 9.694919E-1 1.223572E+0 7.686201E-1 6.464646E-8 9.694919E-1 1.223571E+0 7.686201E-1 6.565657E-8 9.694919E-1 1.223571E+0 7.686201E-1 6.666667E-8 9.694919E-1 1.223571E+0 7.686201E-1 6.767677E-8 9.694919E-1 1.223571E+0 7.686201E-1 6.868687E-8 9.694919E-1 1.223571E+0 7.686201E-1 6.969697E-8 9.694919E-1 1.223570E+0 7.686201E-1 7.070707E-8 9.694918E-1 1.223570E+0 7.686201E-1 7.171717E-8 9.694918E-1 1.223570E+0 7.686201E-1 7.272727E-8 9.694918E-1 1.223570E+0 7.686201E-1 7.373737E-8 9.694918E-1 1.223570E+0 7.686201E-1 7.474747E-8 9.694918E-1 1.223570E+0 7.686201E-1 7.575758E-8 9.694918E-1 1.223570E+0 7.686201E-1 7.676768E-8 9.694918E-1 1.223570E+0 7.686201E-1 7.777778E-8 9.694918E-1 1.223569E+0 7.686201E-1 7.878788E-8 9.694918E-1 1.223569E+0 7.686201E-1 7.979798E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.080808E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.181818E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.282828E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.383838E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.484848E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.585859E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.686869E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.787879E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.888889E-8 9.694918E-1 1.223569E+0 7.686201E-1 8.989899E-8 9.694918E-1 1.223569E+0 7.686201E-1 9.090909E-8 9.694918E-1 1.223569E+0 7.686201E-1 9.191919E-8 9.694918E-1 1.223569E+0 7.686201E-1 9.292929E-8 9.694918E-1 1.223569E+0 7.686201E-1 9.393939E-8 9.694918E-1 1.223569E+0 7.686201E-1 9.494949E-8 9.694918E-1 1.223569E+0 7.686201E-1 9.595960E-8 9.694918E-1 1.223569E+0 7.686201E-1 9.696970E-8 9.694918E-1 1.223568E+0 7.686201E-1 9.797980E-8 9.694918E-1 1.223568E+0 7.686201E-1 9.898990E-8 9.694918E-1 1.223568E+0 7.686201E-1 1.000000E-7 9.694918E-1 1.223568E+0 7.686201E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 3.030303E-9 5.751351E-4 -7.265312E-6 -3.373642E-2 4.040404E-9 8.348884E-3 -1.112032E-2 1.083486E+0 5.050505E-9 4.952478E-1 -1.882737E-3 1.764357E+0 6.060606E-9 1.004421E+0 5.836331E-2 1.831903E+0 7.070707E-9 1.241103E+0 2.477517E-1 1.847400E+0 8.080808E-9 1.342914E+0 4.460621E-1 1.851583E+0 9.090909E-9 1.391311E+0 6.100104E-1 1.852769E+0 1.010101E-8 1.416589E+0 7.346640E-1 1.853116E+0 1.111111E-8 1.430548E+0 8.231430E-1 1.853222E+0 1.212121E-8 1.438506E+0 8.829116E-1 1.853259E+0 1.313131E-8 1.443122E+0 9.253108E-1 1.853274E+0 1.414141E-8 1.445828E+0 9.561196E-1 1.853281E+0 1.515152E-8 1.447423E+0 9.787828E-1 1.853285E+0 1.616162E-8 1.448368E+0 9.955956E-1 1.853288E+0 1.717172E-8 1.448929E+0 1.008158E+0 1.853291E+0 1.818182E-8 1.449263E+0 1.017603E+0 1.853292E+0 1.919192E-8 1.449463E+0 1.024743E+0 1.853293E+0 2.020202E-8 1.449583E+0 1.030165E+0 1.853294E+0 2.121212E-8 1.449656E+0 1.034296E+0 1.853295E+0 2.222222E-8 1.449700E+0 1.037453E+0 1.853295E+0 2.323232E-8 1.449727E+0 1.039872E+0 1.853295E+0 2.424242E-8 1.449744E+0 1.041727E+0 1.853295E+0 2.525253E-8 1.449754E+0 1.043152E+0 1.853296E+0 2.626263E-8 1.449761E+0 1.044249E+0 1.853296E+0 2.727273E-8 1.449766E+0 1.045093E+0 1.853296E+0 2.828283E-8 1.449769E+0 1.045743E+0 1.853296E+0 2.929293E-8 1.449772E+0 1.046244E+0 1.853296E+0 3.030303E-8 1.449774E+0 1.046631E+0 1.853296E+0 3.131313E-8 1.449775E+0 1.046929E+0 1.853296E+0 3.232323E-8 1.449776E+0 1.047160E+0 1.853296E+0 3.333333E-8 1.449777E+0 1.047338E+0 1.853296E+0 3.434343E-8 1.449778E+0 1.047475E+0 1.853296E+0 3.535354E-8 1.449778E+0 1.047581E+0 1.853296E+0 3.636364E-8 1.449779E+0 1.047664E+0 1.853296E+0 3.737374E-8 1.449779E+0 1.047728E+0 1.853296E+0 3.838384E-8 1.449780E+0 1.047777E+0 1.853296E+0 3.939394E-8 1.449780E+0 1.047815E+0 1.853296E+0 4.040404E-8 1.449780E+0 1.047845E+0 1.853296E+0 4.141414E-8 1.449781E+0 1.047868E+0 1.853296E+0 4.242424E-8 1.449781E+0 1.047886E+0 1.853296E+0 4.343434E-8 1.449781E+0 1.047900E+0 1.853296E+0 4.444444E-8 1.449781E+0 1.047911E+0 1.853296E+0 4.545455E-8 1.449782E+0 1.047920E+0 1.853296E+0 4.646465E-8 1.449782E+0 1.047927E+0 1.853296E+0 4.747475E-8 1.449782E+0 1.047932E+0 1.853296E+0 4.848485E-8 1.449782E+0 1.047937E+0 1.853296E+0 4.949495E-8 1.449782E+0 1.047940E+0 1.853296E+0 5.050505E-8 1.449782E+0 1.047943E+0 1.853296E+0 5.151515E-8 1.449782E+0 1.047945E+0 1.853296E+0 5.252525E-8 1.449782E+0 1.047947E+0 1.853296E+0 5.353535E-8 1.449782E+0 1.047948E+0 1.853296E+0 5.454545E-8 1.449782E+0 1.047949E+0 1.853296E+0 5.555556E-8 1.449782E+0 1.047950E+0 1.853296E+0 5.656566E-8 1.449782E+0 1.047951E+0 1.853296E+0 5.757576E-8 1.449782E+0 1.047952E+0 1.853296E+0 5.858586E-8 1.449782E+0 1.047953E+0 1.853296E+0 5.959596E-8 1.449782E+0 1.047953E+0 1.853296E+0 6.060606E-8 1.449783E+0 1.047954E+0 1.853296E+0 6.161616E-8 1.449783E+0 1.047954E+0 1.853296E+0 6.262626E-8 1.449783E+0 1.047954E+0 1.853296E+0 6.363636E-8 1.449783E+0 1.047955E+0 1.853296E+0 6.464646E-8 1.449783E+0 1.047955E+0 1.853296E+0 6.565657E-8 1.449783E+0 1.047955E+0 1.853296E+0 6.666667E-8 1.449783E+0 1.047956E+0 1.853296E+0 6.767677E-8 1.449783E+0 1.047956E+0 1.853296E+0 6.868687E-8 1.449783E+0 1.047956E+0 1.853296E+0 6.969697E-8 1.449783E+0 1.047956E+0 1.853296E+0 7.070707E-8 1.449783E+0 1.047956E+0 1.853296E+0 7.171717E-8 1.449783E+0 1.047956E+0 1.853296E+0 7.272727E-8 1.449783E+0 1.047957E+0 1.853296E+0 7.373737E-8 1.449783E+0 1.047957E+0 1.853296E+0 7.474747E-8 1.449783E+0 1.047957E+0 1.853296E+0 7.575758E-8 1.449783E+0 1.047957E+0 1.853296E+0 7.676768E-8 1.449783E+0 1.047957E+0 1.853296E+0 7.777778E-8 1.449783E+0 1.047957E+0 1.853296E+0 7.878788E-8 1.449783E+0 1.047957E+0 1.853296E+0 7.979798E-8 1.449783E+0 1.047957E+0 1.853296E+0 8.080808E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.181818E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.282828E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.383838E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.484848E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.585859E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.686869E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.787879E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.888889E-8 1.449783E+0 1.047958E+0 1.853296E+0 8.989899E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.090909E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.191919E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.292929E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.393939E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.494949E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.595960E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.696970E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.797980E-8 1.449783E+0 1.047958E+0 1.853296E+0 9.898990E-8 1.449783E+0 1.047958E+0 1.853296E+0 1.000000E-7 1.449783E+0 1.047958E+0 1.853296E+0 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 9.694918E-1 1.223568E+0 7.686201E-1 1.010101E-9 9.694918E-1 1.223568E+0 7.686201E-1 2.020202E-9 9.694918E-1 1.223568E+0 7.686201E-1 3.030303E-9 9.746442E-1 1.223563E+0 1.823704E+0 4.040404E-9 2.473852E+0 1.581302E+0 2.696284E+0 5.050505E-9 2.496307E+0 2.285887E+0 2.698993E+0 6.060606E-9 2.498346E+0 2.294646E+0 2.699689E+0 7.070707E-9 2.499121E+0 2.297481E+0 2.699882E+0 8.080808E-9 2.499505E+0 2.298400E+0 2.699942E+0 9.090909E-9 2.499709E+0 2.298900E+0 2.699965E+0 1.010101E-8 2.499822E+0 2.299216E+0 2.699976E+0 1.111111E-8 2.499887E+0 2.299429E+0 2.699983E+0 1.212121E-8 2.499924E+0 2.299578E+0 2.699988E+0 1.313131E-8 2.499947E+0 2.299684E+0 2.699991E+0 1.414141E-8 2.499961E+0 2.299761E+0 2.699994E+0 1.515152E-8 2.499970E+0 2.299818E+0 2.699995E+0 1.616162E-8 2.499976E+0 2.299860E+0 2.699997E+0 1.717172E-8 2.499980E+0 2.299891E+0 2.699997E+0 1.818182E-8 2.499984E+0 2.299915E+0 2.699998E+0 1.919192E-8 2.499986E+0 2.299932E+0 2.699999E+0 2.020202E-8 2.499988E+0 2.299946E+0 2.699999E+0 2.121212E-8 2.499990E+0 2.299956E+0 2.699999E+0 2.222222E-8 2.499991E+0 2.299964E+0 2.699999E+0 2.323232E-8 2.499992E+0 2.299970E+0 2.700000E+0 2.424242E-8 2.499993E+0 2.299974E+0 2.700000E+0 2.525253E-8 2.499994E+0 2.299978E+0 2.700000E+0 2.626263E-8 2.499995E+0 2.299981E+0 2.700000E+0 2.727273E-8 2.499995E+0 2.299984E+0 2.700000E+0 2.828283E-8 2.499996E+0 2.299985E+0 2.700000E+0 2.929293E-8 2.499996E+0 2.299987E+0 2.700000E+0 3.030303E-8 2.499997E+0 2.299988E+0 2.700000E+0 3.131313E-8 2.499997E+0 2.299990E+0 2.700000E+0 3.232323E-8 2.499998E+0 2.299990E+0 2.700000E+0 3.333333E-8 2.499998E+0 2.299991E+0 2.700000E+0 3.434343E-8 2.499998E+0 2.299992E+0 2.700000E+0 3.535354E-8 2.499998E+0 2.299993E+0 2.700000E+0 3.636364E-8 2.499999E+0 2.299993E+0 2.700000E+0 3.737374E-8 2.499999E+0 2.299994E+0 2.700000E+0 3.838384E-8 2.499999E+0 2.299994E+0 2.700000E+0 3.939394E-8 2.499999E+0 2.299995E+0 2.700000E+0 4.040404E-8 2.499999E+0 2.299995E+0 2.700000E+0 4.141414E-8 2.499999E+0 2.299995E+0 2.700000E+0 4.242424E-8 2.499999E+0 2.299996E+0 2.700000E+0 4.343434E-8 2.499999E+0 2.299996E+0 2.700000E+0 4.444444E-8 2.499999E+0 2.299996E+0 2.700000E+0 4.545455E-8 2.499999E+0 2.299996E+0 2.700000E+0 4.646465E-8 2.500000E+0 2.299997E+0 2.700000E+0 4.747475E-8 2.500000E+0 2.299997E+0 2.700000E+0 4.848485E-8 2.500000E+0 2.299997E+0 2.700000E+0 4.949495E-8 2.500000E+0 2.299997E+0 2.700000E+0 5.050505E-8 2.500000E+0 2.299997E+0 2.700000E+0 5.151515E-8 2.500000E+0 2.299998E+0 2.700000E+0 5.252525E-8 2.500000E+0 2.299998E+0 2.700000E+0 5.353535E-8 2.500000E+0 2.299998E+0 2.700000E+0 5.454545E-8 2.500000E+0 2.299998E+0 2.700000E+0 5.555556E-8 2.500000E+0 2.299998E+0 2.700000E+0 5.656566E-8 2.500000E+0 2.299998E+0 2.700000E+0 5.757576E-8 2.500000E+0 2.299998E+0 2.700000E+0 5.858586E-8 2.500000E+0 2.299999E+0 2.700000E+0 5.959596E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.060606E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.161616E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.262626E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.363636E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.464646E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.565657E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.666667E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.767677E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.868687E-8 2.500000E+0 2.299999E+0 2.700000E+0 6.969697E-8 2.500000E+0 2.299999E+0 2.700000E+0 7.070707E-8 2.500000E+0 2.299999E+0 2.700000E+0 7.171717E-8 2.500000E+0 2.299999E+0 2.700000E+0 7.272727E-8 2.500000E+0 2.299999E+0 2.700000E+0 7.373737E-8 2.500000E+0 2.299999E+0 2.700000E+0 7.474747E-8 2.500000E+0 2.299999E+0 2.700000E+0 7.575758E-8 2.500000E+0 2.300000E+0 2.700000E+0 7.676768E-8 2.500000E+0 2.300000E+0 2.700000E+0 7.777778E-8 2.500000E+0 2.300000E+0 2.700000E+0 7.878788E-8 2.500000E+0 2.300000E+0 2.700000E+0 7.979798E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.080808E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.181818E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.282828E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.383838E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.484848E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.585859E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.686869E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.787879E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.888889E-8 2.500000E+0 2.300000E+0 2.700000E+0 8.989899E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.090909E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.191919E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.292929E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.393939E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.494949E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.595960E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.696970E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.797980E-8 2.500000E+0 2.300000E+0 2.700000E+0 9.898990E-8 2.500000E+0 2.300000E+0 2.700000E+0 1.000000E-7 2.500000E+0 2.300000E+0 2.700000E+0 | [Ramp] R_load=50 dV/dt_r 8.699E-1/1.893E-9 6.288E-1/4.452E-9 1.112E+0/6.827E-10 dV/dt_f 9.183E-1/1.801E-9 6.459E-1/4.150E-9 1.159E+0/7.303E-10 | |[End data_o | |====================================================================== | | [End data_o | ====================================================================== [Model] data_i Model_type Input Vinh=1.6 Vinl=0.7 C_comp 2p 2p 2p | [Temperature Range] 25 -40 85 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.114046E-1 -9.276753E-2 -2.068920E-1 -2.400000E+0 -1.033124E-1 -8.653024E-2 -1.928725E-1 -2.300000E+0 -9.586060E-2 -8.067495E-2 -1.795668E-1 -2.200000E+0 -8.891390E-2 -7.501684E-2 -1.670612E-1 -2.100000E+0 -8.238331E-2 -6.973132E-2 -1.550595E-1 -2.000000E+0 -7.620641E-2 -6.468795E-2 -1.435960E-1 -1.900000E+0 -7.033999E-2 -5.985850E-2 -1.327194E-1 -1.800000E+0 -6.474920E-2 -5.521501E-2 -1.223247E-1 -1.700000E+0 -5.940213E-2 -5.066676E-2 -1.123399E-1 -1.600000E+0 -5.426770E-2 -4.633314E-2 -1.028342E-1 -1.500000E+0 -4.931482E-2 -4.209815E-2 -9.350617E-2 -1.400000E+0 -4.451173E-2 -3.786993E-2 -8.442627E-2 -1.300000E+0 -3.985652E-2 -3.376814E-2 -7.555481E-2 -1.200000E+0 -3.512045E-2 -2.958846E-2 -6.685341E-2 -1.100000E+0 -3.058387E-2 -2.534164E-2 -5.828268E-2 -1.000000E+0 -2.606423E-2 -2.095498E-2 -4.967587E-2 -9.000000E-1 -2.129896E-2 -1.631079E-2 -4.126689E-2 -8.000000E-1 -1.644091E-2 -1.052064E-2 -3.288108E-2 -7.000000E-1 -1.099631E-2 -3.979382E-3 -2.429233E-2 -6.000000E-1 -5.060960E-3 -5.281556E-4 -1.548716E-2 -5.000000E-1 -1.030467E-3 -2.391084E-5 -6.637023E-3 -4.000000E-1 -8.633863E-5 -5.680860E-7 -1.525154E-3 -3.000000E-1 -4.373939E-6 -9.181079E-9 -1.816561E-4 -2.000000E-1 -1.527039E-7 -1.207054E-10 -1.395975E-5 -1.000000E-1 -4.077245E-9 -6.682682E-12 -7.492729E-7 0.0 -6.685158E-11 -4.605836E-12 -2.187343E-8 1.000000E-1 2.135611E-11 -3.604922E-12 9.027099E-9 2.000000E-1 2.574296E-11 -2.611911E-12 1.070828E-8 3.000000E-1 2.801670E-11 -1.618927E-12 1.115728E-8 4.000000E-1 3.015122E-11 -6.258327E-13 1.151945E-8 5.000000E-1 3.227252E-11 3.671507E-13 1.186930E-8 6.000000E-1 3.440614E-11 1.360023E-12 1.221906E-8 7.000000E-1 3.656031E-11 2.353562E-12 1.257260E-8 8.000000E-1 3.874123E-11 3.346656E-12 1.293155E-8 9.000000E-1 4.094858E-11 4.339640E-12 1.329678E-8 1.000000E+0 4.318501E-11 5.331735E-12 1.366877E-8 1.100000E+0 4.545186E-11 6.325607E-12 1.404789E-8 1.200000E+0 4.775247E-11 7.317702E-12 1.443439E-8 1.300000E+0 5.008238E-11 8.312018E-12 1.482854E-8 1.400000E+0 5.244694E-11 9.305667E-12 1.523061E-8 1.500000E+0 5.484702E-11 1.029665E-11 1.564095E-8 1.600000E+0 5.728085E-11 1.129186E-11 1.606013E-8 1.700000E+0 5.975664E-11 1.228351E-11 1.648897E-8 1.800000E+0 6.227419E-11 1.327693E-11 1.692875E-8 1.900000E+0 6.483702E-11 1.426947E-11 1.738128E-8 2.000000E+0 6.745626E-11 1.526246E-11 1.784913E-8 2.100000E+0 7.013856E-11 1.625278E-11 1.833573E-8 2.200000E+0 7.289058E-11 1.724887E-11 1.884552E-8 2.300000E+0 7.573808E-11 1.824274E-11 1.938408E-8 2.400000E+0 7.868950E-11 1.923572E-11 1.995823E-8 2.500000E+0 8.177326E-11 2.023182E-11 2.057616E-8 | [POWER Clamp] -2.500000E+0 3.634479E-10 4.308554E-11 1.229166E-7 -2.400000E+0 3.357625E-10 4.209077E-11 1.128685E-7 -2.300000E+0 3.103606E-10 4.109690E-11 1.036041E-7 -2.200000E+0 2.871037E-10 4.010303E-11 9.508026E-8 -2.100000E+0 2.658353E-10 3.910383E-11 8.725482E-8 -2.000000E+0 2.464322E-10 3.811085E-11 8.008691E-8 -1.900000E+0 2.287450E-10 3.711875E-11 7.353670E-8 -1.800000E+0 2.126610E-10 3.612399E-11 6.756550E-8 -1.700000E+0 1.980478E-10 3.513012E-11 6.213573E-8 -1.600000E+0 1.847855E-10 3.413181E-11 5.721094E-8 -1.500000E+0 1.727756E-10 3.314415E-11 5.275584E-8 -1.400000E+0 1.618998E-10 3.214762E-11 4.873627E-8 -1.300000E+0 1.520624E-10 3.115641E-11 4.511923E-8 -1.200000E+0 1.431628E-10 3.016165E-11 4.187293E-8 -1.100000E+0 1.351168E-10 2.917044E-11 3.896677E-8 -1.000000E+0 1.278293E-10 2.817036E-11 3.637137E-8 -9.000000E-1 1.212257E-10 2.717826E-11 3.405864E-8 -8.000000E-1 1.152287E-10 2.618972E-11 3.200173E-8 -7.000000E-1 1.097691E-10 2.519407E-11 3.017511E-8 -6.000000E-1 1.047837E-10 2.420109E-11 2.855462E-8 -5.000000E-1 1.002118E-10 2.321077E-11 2.711745E-8 -4.000000E-1 9.599432E-11 2.221556E-11 2.584219E-8 -3.000000E-1 9.208323E-11 2.122258E-11 2.470889E-8 -2.000000E-1 8.843504E-11 2.022826E-11 2.369903E-8 -1.000000E-1 8.500978E-11 1.923572E-11 2.279560E-8 0.0 8.177326E-11 1.824274E-11 2.198307E-8 | |[End data_i | |====================================================================== [End]