| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fxlp34p5_165.ibs | [File Rev] 1.0 | [Date] 17-Jul-03 2:31:18 PM | [Source] | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] | [Component] fxlp34p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 vcca POWER 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=0.9 Rref=1M Cref=15p C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.663467E-2 6.822810E-2 1.311279E-1 -1.700000E+0 8.918430E-2 6.313716E-2 1.214643E-1 -1.600000E+0 8.179899E-2 5.803716E-2 1.117969E-1 -1.500000E+0 7.448910E-2 5.304096E-2 1.021578E-1 -1.400000E+0 6.728555E-2 4.809896E-2 9.258414E-2 -1.300000E+0 6.022163E-2 4.323640E-2 8.312884E-2 -1.200000E+0 5.333998E-2 3.837094E-2 7.385039E-2 -1.100000E+0 4.668955E-2 3.378077E-2 6.480993E-2 -10.000000E-1 4.027645E-2 2.911454E-2 5.613870E-2 -9.000000E-1 3.433578E-2 2.490897E-2 4.800038E-2 -8.000000E-1 2.887946E-2 2.115261E-2 4.050383E-2 -7.000000E-1 2.405851E-2 1.786825E-2 3.394491E-2 -6.000000E-1 1.995157E-2 1.466454E-2 2.843952E-2 -5.000000E-1 1.629573E-2 1.161546E-2 2.349399E-2 -4.000000E-1 1.281079E-2 8.890665E-3 1.865568E-2 -3.000000E-1 9.417986E-3 6.444649E-3 1.385400E-2 -2.000000E-1 6.128567E-3 4.140376E-3 9.114342E-3 -10.000000E-2 2.975481E-3 1.982012E-3 4.478860E-3 0.0 1.317053E-10 5.444978E-10 6.613554E-11 1.000000E-1 -2.741245E-3 -1.783963E-3 -4.208401E-3 2.000000E-1 -5.222338E-3 -3.371832E-3 -8.070799E-3 3.000000E-1 -7.441486E-3 -4.762877E-3 -1.158300E-2 4.000000E-1 -9.396973E-3 -5.956472E-3 -1.474083E-2 5.000000E-1 -1.108725E-2 -6.952257E-3 -1.754020E-2 6.000000E-1 -1.251125E-2 -7.750662E-3 -1.997724E-2 7.000000E-1 -1.366929E-2 -8.354868E-3 -2.204876E-2 8.000000E-1 -1.456657E-2 -8.778339E-3 -2.375372E-2 9.000000E-1 -1.522501E-2 -9.062197E-3 -2.509891E-2 1.000000E+0 -1.570202E-2 -9.269003E-3 -2.611634E-2 1.100000E+0 -1.607063E-2 -9.439641E-3 -2.687988E-2 1.200000E+0 -1.637699E-2 -9.589953E-3 -2.747502E-2 1.300000E+0 -1.664315E-2 -9.726356E-3 -2.796255E-2 1.400000E+0 -1.688078E-2 -9.852253E-3 -2.837901E-2 1.500000E+0 -1.709711E-2 -9.969837E-3 -2.874645E-2 1.600000E+0 -1.729699E-2 -1.008067E-2 -2.907880E-2 1.700000E+0 -1.748391E-2 -1.018593E-2 -2.938522E-2 1.800000E+0 -1.766040E-2 -1.028655E-2 -2.967198E-2 1.900000E+0 -1.782841E-2 -1.038402E-2 -2.994352E-2 2.000000E+0 -1.798950E-2 -1.049271E-2 -3.020308E-2 2.100000E+0 -1.814702E-2 -1.087148E-2 -3.045306E-2 2.200000E+0 -1.834520E-2 -1.413787E-2 -3.069556E-2 2.300000E+0 -1.910643E-2 -1.927344E-2 -3.094956E-2 2.400000E+0 -2.222104E-2 -2.547290E-2 -3.173194E-2 2.500000E+0 -2.751593E-2 -3.239900E-2 -3.615017E-2 2.600000E+0 -3.343420E-2 -3.978309E-2 -4.489175E-2 2.700000E+0 -3.962653E-2 -4.749487E-2 -5.565410E-2 2.800000E+0 -4.606367E-2 -5.546405E-2 -6.642371E-2 2.900000E+0 -5.271384E-2 -6.364153E-2 -7.656766E-2 3.000000E+0 -5.953538E-2 -7.198754E-2 -8.647938E-2 3.100000E+0 -6.648671E-2 -8.046848E-2 -9.635813E-2 3.200000E+0 -7.353069E-2 -8.905596E-2 -1.061818E-1 3.300000E+0 -8.062453E-2 -9.772655E-2 -1.160017E-1 3.400000E+0 -8.776321E-2 -1.064622E-1 -1.257490E-1 3.500000E+0 -9.491516E-2 -1.152513E-1 -1.354482E-1 3.600000E+0 -1.020736E-1 -1.240894E-1 -1.450636E-1 | [Pulldown] -1.800000E+0 -1.189724E-1 -1.266869E-1 -1.730560E-1 -1.700000E+0 -1.116997E-1 -1.176842E-1 -1.636382E-1 -1.600000E+0 -1.042851E-1 -1.086312E-1 -1.539478E-1 -1.500000E+0 -9.671287E-2 -9.953292E-2 -1.439600E-1 -1.400000E+0 -8.900483E-2 -9.040588E-2 -1.336486E-1 -1.300000E+0 -8.116725E-2 -8.127439E-2 -1.230145E-1 -1.200000E+0 -7.324573E-2 -7.216713E-2 -1.121287E-1 -1.100000E+0 -6.527436E-2 -6.311594E-2 -1.009624E-1 -1.000000E+0 -5.728346E-2 -5.415730E-2 -8.954405E-2 -9.000000E-1 -4.929528E-2 -4.533745E-2 -7.778346E-2 -8.000000E-1 -4.131317E-2 -3.672823E-2 -6.531662E-2 -7.000000E-1 -3.331946E-2 -2.846864E-2 -5.190760E-2 -6.000000E-1 -2.555884E-2 -2.080629E-2 -3.901553E-2 -5.000000E-1 -1.942008E-2 -1.398943E-2 -2.852401E-2 -4.000000E-1 -1.518882E-2 -1.025659E-2 -2.185772E-2 -3.000000E-1 -1.139044E-2 -7.571564E-3 -1.653561E-2 -2.000000E-1 -7.598983E-3 -4.976560E-3 -1.116277E-2 -1.000000E-1 -3.795175E-3 -2.443680E-3 -5.651033E-3 2.220446E-16 -9.609408E-11 -4.124006E-10 -6.699910E-11 1.000000E-1 3.577531E-3 2.239440E-3 5.454047E-3 2.000000E-1 6.752388E-3 4.188423E-3 1.037900E-2 3.000000E-1 9.532461E-3 5.854021E-3 1.477894E-2 4.000000E-1 1.192587E-2 7.243348E-3 1.865856E-2 5.000000E-1 1.394055E-2 8.363562E-3 2.202191E-2 6.000000E-1 1.558310E-2 9.221968E-3 2.486880E-2 7.000000E-1 1.685534E-2 9.827426E-3 2.718375E-2 8.000000E-1 1.775024E-2 1.020224E-2 2.891171E-2 9.000000E-1 1.828812E-2 1.041018E-2 2.999489E-2 1.000000E+0 1.858290E-2 1.053036E-2 3.057179E-2 1.100000E+0 1.875675E-2 1.060912E-2 3.088842E-2 1.200000E+0 1.887318E-2 1.066689E-2 3.108731E-2 1.300000E+0 1.895989E-2 1.071286E-2 3.122879E-2 1.400000E+0 1.902965E-2 1.075163E-2 3.133914E-2 1.500000E+0 1.908894E-2 1.078570E-2 3.143099E-2 1.600000E+0 1.914135E-2 1.081653E-2 3.151105E-2 1.700000E+0 1.918900E-2 1.084506E-2 3.158315E-2 1.800000E+0 1.923323E-2 1.087190E-2 3.164966E-2 1.900000E+0 1.927494E-2 1.089775E-2 3.171209E-2 2.000000E+0 1.931473E-2 1.092917E-2 3.177146E-2 2.100000E+0 1.935317E-2 1.105609E-2 3.182849E-2 2.200000E+0 1.939259E-2 1.148833E-2 3.188376E-2 2.300000E+0 1.945782E-2 1.212061E-2 3.193791E-2 2.400000E+0 1.969477E-2 1.280191E-2 3.199502E-2 2.500000E+0 2.054110E-2 1.351967E-2 3.210366E-2 2.600000E+0 2.239979E-2 1.427866E-2 3.262731E-2 2.700000E+0 2.517794E-2 1.508493E-2 3.446308E-2 2.800000E+0 2.867260E-2 1.594627E-2 3.789093E-2 2.900000E+0 3.289543E-2 1.687200E-2 4.253628E-2 3.000000E+0 3.750970E-2 1.787309E-2 4.814352E-2 3.100000E+0 4.252481E-2 1.896097E-2 5.453421E-2 3.200000E+0 4.788368E-2 2.014339E-2 6.153244E-2 3.300000E+0 5.353709E-2 2.142229E-2 6.898231E-2 3.400000E+0 5.944950E-2 2.279534E-2 7.683278E-2 3.500000E+0 6.558781E-2 2.425755E-2 8.503332E-2 3.600000E+0 7.195320E-2 2.580185E-2 9.353546E-2 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.876145E-1 4.775091E-1 1.171166E+0 1.010101E-9 7.876145E-1 4.775091E-1 1.171166E+0 2.020202E-9 7.876145E-1 4.775091E-1 1.171166E+0 3.030303E-9 7.876151E-1 4.775091E-1 1.175328E+0 4.040404E-9 5.595570E-1 4.773646E-1 2.864943E-2 5.050505E-9 1.170330E-2 4.879592E-1 8.703764E-4 6.060606E-9 1.428017E-3 6.742234E-2 3.207354E-4 7.070707E-9 7.284479E-4 6.940246E-3 1.280826E-4 8.080808E-9 4.091803E-4 2.267459E-3 6.284084E-5 9.090909E-9 2.423446E-4 1.113560E-3 3.715849E-5 1.010101E-8 1.495291E-4 7.208904E-4 2.487203E-5 1.111111E-8 9.613528E-5 5.049224E-4 1.774935E-5 1.212121E-8 6.460783E-5 3.653232E-4 1.302770E-5 1.313131E-8 4.552925E-5 2.694765E-4 9.671476E-6 1.414141E-8 3.364816E-5 2.015665E-4 7.210435E-6 1.515152E-8 2.598587E-5 1.525080E-4 5.383119E-6 1.616162E-8 2.083498E-5 1.166004E-4 4.020130E-6 1.717172E-8 1.720880E-5 9.006635E-5 3.002054E-6 1.818182E-8 1.453262E-5 7.031075E-5 2.241439E-6 1.919192E-8 1.246845E-5 5.550686E-5 1.673273E-6 2.020202E-8 1.081487E-5 4.434690E-5 1.248978E-6 2.121212E-8 9.449717E-6 3.588339E-5 9.322039E-7 2.222222E-8 8.296983E-6 2.942410E-5 6.957548E-7 2.323232E-8 7.307842E-6 2.446010E-5 5.192932E-7 2.424242E-8 6.449631E-6 2.061554E-5 0.0 2.525253E-8 5.699471E-6 1.761184E-5 0.0 2.626263E-8 5.040554E-6 1.524200E-5 0.0 2.727273E-8 4.459957E-6 1.335178E-5 0.0 2.828283E-8 3.947347E-6 1.182608E-5 0.0 2.929293E-8 3.494198E-6 1.057882E-5 0.0 3.030303E-8 3.093338E-6 9.545601E-6 0.0 3.131313E-8 2.738604E-6 8.678050E-6 0.0 3.232323E-8 2.424556E-6 7.939490E-6 0.0 3.333333E-8 2.146494E-6 7.302472E-6 0.0 3.434343E-8 1.900283E-6 6.746218E-6 0.0 3.535354E-8 1.682276E-6 6.254941E-6 0.0 3.636364E-8 1.489248E-6 5.816592E-6 0.0 3.737374E-8 1.318343E-6 5.421927E-6 0.0 3.838384E-8 1.167034E-6 5.063807E-6 0.0 3.939394E-8 1.033081E-6 4.736678E-6 0.0 4.040404E-8 9.144984E-7 4.436179E-6 0.0 4.141414E-8 8.095277E-7 4.158857E-6 0.0 4.242424E-8 7.166108E-7 3.901943E-6 0.0 4.343434E-8 6.343666E-7 3.663188E-6 0.0 4.444444E-8 5.615720E-7 3.440747E-6 0.0 4.545455E-8 1.151073E-7 3.233082E-6 0.0 4.646465E-8 0.0 3.038893E-6 0.0 4.747475E-8 0.0 2.857068E-6 0.0 4.848485E-8 0.0 2.686644E-6 0.0 4.949495E-8 0.0 2.526773E-6 0.0 5.050505E-8 0.0 2.376714E-6 0.0 5.151515E-8 0.0 2.235792E-6 0.0 5.252525E-8 0.0 2.103389E-6 0.0 5.353535E-8 0.0 1.978951E-6 0.0 5.454545E-8 0.0 1.861971E-6 0.0 5.555556E-8 0.0 1.751981E-6 0.0 5.656566E-8 0.0 1.648549E-6 0.0 5.757576E-8 0.0 1.551272E-6 0.0 5.858586E-8 0.0 1.459778E-6 0.0 5.959596E-8 0.0 1.373717E-6 0.0 6.060606E-8 0.0 1.292763E-6 0.0 6.161616E-8 0.0 1.216610E-6 0.0 6.262626E-8 0.0 1.144973E-6 0.0 6.363636E-8 0.0 1.077582E-6 0.0 6.464646E-8 0.0 1.014186E-6 0.0 6.565657E-8 0.0 9.545468E-7 0.0 6.666667E-8 0.0 8.984427E-7 0.0 6.767677E-8 0.0 8.456641E-7 0.0 6.868687E-8 0.0 7.960140E-7 0.0 6.969697E-8 0.0 7.493073E-7 0.0 7.070707E-8 0.0 7.053736E-7 0.0 7.171717E-8 0.0 6.640462E-7 0.0 7.272727E-8 0.0 6.251695E-7 0.0 7.373737E-8 0.0 5.885985E-7 0.0 7.474747E-8 0.0 5.541966E-7 0.0 7.575758E-8 0.0 5.218356E-7 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.949152E+0 4.040404E-9 1.803366E+0 1.650043E+0 1.824795E+0 5.050505E-9 1.799180E+0 1.649346E+0 9.288406E-1 6.060606E-9 1.528013E+0 1.659582E+0 7.024934E-1 7.070707E-9 1.255298E+0 1.657210E+0 6.639673E-1 8.080808E-9 1.085596E+0 1.631732E+0 6.530605E-1 9.090909E-9 9.973219E-1 1.548016E+0 6.495794E-1 1.010101E-8 9.512556E-1 1.454698E+0 6.484253E-1 1.111111E-8 9.253805E-1 1.373694E+0 6.480346E-1 1.212121E-8 9.103828E-1 1.308738E+0 6.478982E-1 1.313131E-8 9.015257E-1 1.258814E+0 6.478481E-1 1.414141E-8 8.962282E-1 1.221335E+0 6.478281E-1 1.515152E-8 8.930326E-1 1.193588E+0 6.478189E-1 1.616162E-8 8.910941E-1 1.173219E+0 6.478140E-1 1.717172E-8 8.899136E-1 1.158344E+0 6.478110E-1 1.818182E-8 8.891926E-1 1.147517E+0 6.478090E-1 1.919192E-8 8.887513E-1 1.139653E+0 6.478076E-1 2.020202E-8 8.884806E-1 1.133948E+0 6.478066E-1 2.121212E-8 8.883140E-1 1.129813E+0 6.478059E-1 2.222222E-8 8.882111E-1 1.126819E+0 6.478053E-1 2.323232E-8 8.881473E-1 1.124658E+0 6.478049E-1 2.424242E-8 8.881074E-1 1.123096E+0 6.478046E-1 2.525253E-8 8.880823E-1 1.121965E+0 6.478044E-1 2.626263E-8 8.880663E-1 1.121143E+0 6.478042E-1 2.727273E-8 8.880559E-1 1.120547E+0 6.478041E-1 2.828283E-8 8.880490E-1 1.120113E+0 6.478040E-1 2.929293E-8 8.880443E-1 1.119797E+0 6.478039E-1 3.030303E-8 8.880411E-1 1.119567E+0 6.478039E-1 3.131313E-8 8.880387E-1 1.119400E+0 6.478038E-1 3.232323E-8 8.880370E-1 1.119277E+0 6.478038E-1 3.333333E-8 8.880356E-1 1.119188E+0 6.478038E-1 3.434343E-8 8.880345E-1 1.119123E+0 6.478038E-1 3.535354E-8 8.880337E-1 1.119075E+0 6.478038E-1 3.636364E-8 8.880329E-1 1.119040E+0 6.478038E-1 3.737374E-8 8.880323E-1 1.119015E+0 6.478038E-1 3.838384E-8 8.880318E-1 1.118996E+0 6.478038E-1 3.939394E-8 8.880314E-1 1.118982E+0 6.478038E-1 4.040404E-8 8.880310E-1 1.118972E+0 6.478037E-1 4.141414E-8 8.880306E-1 1.118964E+0 6.478037E-1 4.242424E-8 8.880303E-1 1.118958E+0 6.478037E-1 4.343434E-8 8.880301E-1 1.118954E+0 6.478037E-1 4.444444E-8 8.880299E-1 1.118951E+0 6.478037E-1 4.545455E-8 8.880296E-1 1.118948E+0 6.478037E-1 4.646465E-8 8.880295E-1 1.118946E+0 6.478037E-1 4.747475E-8 8.880293E-1 1.118945E+0 6.478037E-1 4.848485E-8 8.880292E-1 1.118944E+0 6.478037E-1 4.949495E-8 8.880291E-1 1.118943E+0 6.478037E-1 5.050505E-8 8.880290E-1 1.118942E+0 6.478037E-1 5.151515E-8 8.880289E-1 1.118941E+0 6.478037E-1 5.252525E-8 8.880288E-1 1.118941E+0 6.478037E-1 5.353535E-8 8.880287E-1 1.118940E+0 6.478037E-1 5.454545E-8 8.880287E-1 1.118940E+0 6.478037E-1 5.555556E-8 8.880286E-1 1.118939E+0 6.478037E-1 5.656566E-8 8.880285E-1 1.118939E+0 6.478037E-1 5.757576E-8 8.880285E-1 1.118939E+0 6.478037E-1 5.858586E-8 8.880285E-1 1.118939E+0 6.478037E-1 5.959596E-8 8.880284E-1 1.118938E+0 6.478037E-1 6.060606E-8 8.880284E-1 1.118938E+0 6.478037E-1 6.161616E-8 8.880284E-1 1.118938E+0 6.478037E-1 6.262626E-8 8.880284E-1 1.118938E+0 6.478037E-1 6.363636E-8 8.880283E-1 1.118938E+0 6.478037E-1 6.464646E-8 8.880283E-1 1.118937E+0 6.478037E-1 6.565657E-8 8.880283E-1 1.118937E+0 6.478037E-1 6.666667E-8 8.880283E-1 1.118937E+0 6.478037E-1 6.767677E-8 8.880283E-1 1.118937E+0 6.478037E-1 6.868687E-8 8.880283E-1 1.118937E+0 6.478037E-1 6.969697E-8 8.880283E-1 1.118937E+0 6.478037E-1 7.070707E-8 8.880282E-1 1.118937E+0 6.478037E-1 7.171717E-8 8.880282E-1 1.118937E+0 6.478037E-1 7.272727E-8 8.880282E-1 1.118936E+0 6.478037E-1 7.373737E-8 8.880282E-1 1.118936E+0 6.478037E-1 7.474747E-8 8.880282E-1 1.118936E+0 6.478037E-1 7.575758E-8 8.880282E-1 1.118936E+0 6.478037E-1 7.676768E-8 8.880282E-1 1.118936E+0 6.478037E-1 7.777778E-8 8.880282E-1 1.118936E+0 6.478037E-1 7.878788E-8 8.880282E-1 1.118936E+0 6.478037E-1 7.979798E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.080808E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.181818E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.282828E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.383838E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.484848E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.585859E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.686869E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.787879E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.888889E-8 8.880282E-1 1.118936E+0 6.478037E-1 8.989899E-8 8.880282E-1 1.118936E+0 6.478037E-1 9.090909E-8 8.880282E-1 1.118936E+0 6.478037E-1 9.191919E-8 8.880282E-1 1.118936E+0 6.478037E-1 9.292929E-8 8.880282E-1 1.118935E+0 6.478037E-1 9.393939E-8 8.880282E-1 1.118935E+0 6.478037E-1 9.494949E-8 8.880282E-1 1.118935E+0 6.478037E-1 9.595960E-8 8.880282E-1 1.118935E+0 6.478037E-1 9.696970E-8 8.880282E-1 1.118935E+0 6.478037E-1 9.797980E-8 8.880282E-1 1.118935E+0 6.478037E-1 9.898990E-8 8.880282E-1 1.118935E+0 6.478037E-1 1.000000E-7 8.880282E-1 1.118935E+0 6.478037E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 6.384492E-5 3.030303E-9 5.009693E-7 0.0 6.633886E-2 4.040404E-9 -1.907998E-2 8.166001E-7 8.235137E-1 5.050505E-9 3.820859E-2 3.516416E-4 1.090761E+0 6.060606E-9 2.920086E-1 -5.739551E-3 1.147930E+0 7.070707E-9 5.085723E-1 -1.573677E-3 1.163836E+0 8.080808E-9 6.349592E-1 3.849525E-3 1.168769E+0 9.090909E-9 6.995300E-1 5.412362E-2 1.170355E+0 1.010101E-8 7.352433E-1 1.345831E-1 1.170876E+0 1.111111E-8 7.560092E-1 2.119089E-1 1.171051E+0 1.212121E-8 7.683787E-1 2.763903E-1 1.171114E+0 1.313131E-8 7.758420E-1 3.270774E-1 1.171138E+0 1.414141E-8 7.803811E-1 3.657643E-1 1.171148E+0 1.515152E-8 7.831559E-1 3.948269E-1 1.171154E+0 1.616162E-8 7.848580E-1 4.164665E-1 1.171157E+0 1.717172E-8 7.859046E-1 4.324789E-1 1.171160E+0 1.818182E-8 7.865495E-1 4.441279E-1 1.171161E+0 1.919192E-8 7.869476E-1 4.526318E-1 1.171162E+0 2.020202E-8 7.871939E-1 4.589011E-1 1.171163E+0 2.121212E-8 7.873467E-1 4.635540E-1 1.171164E+0 2.222222E-8 7.874418E-1 4.670233E-1 1.171164E+0 2.323232E-8 7.875013E-1 4.696185E-1 1.171165E+0 2.424242E-8 7.875387E-1 4.715645E-1 1.171165E+0 2.525253E-8 7.875625E-1 4.730262E-1 1.171165E+0 2.626263E-8 7.875778E-1 4.741256E-1 1.171165E+0 2.727273E-8 7.875877E-1 4.749532E-1 1.171165E+0 2.828283E-8 7.875944E-1 4.755768E-1 1.171165E+0 2.929293E-8 7.875989E-1 4.760470E-1 1.171165E+0 3.030303E-8 7.876021E-1 4.764016E-1 1.171166E+0 3.131313E-8 7.876043E-1 4.766692E-1 1.171166E+0 3.232323E-8 7.876061E-1 4.768712E-1 1.171166E+0 3.333333E-8 7.876074E-1 4.770239E-1 1.171166E+0 3.434343E-8 7.876084E-1 4.771393E-1 1.171166E+0 3.535354E-8 7.876093E-1 4.772266E-1 1.171166E+0 3.636364E-8 7.876099E-1 4.772927E-1 1.171166E+0 3.737374E-8 7.876105E-1 4.773428E-1 1.171166E+0 3.838384E-8 7.876110E-1 4.773807E-1 1.171166E+0 3.939394E-8 7.876115E-1 4.774096E-1 1.171166E+0 4.040404E-8 7.876118E-1 4.774315E-1 1.171166E+0 4.141414E-8 7.876122E-1 4.774482E-1 1.171166E+0 4.242424E-8 7.876124E-1 4.774609E-1 1.171166E+0 4.343434E-8 7.876127E-1 4.774707E-1 1.171166E+0 4.444444E-8 7.876129E-1 4.774781E-1 1.171166E+0 4.545455E-8 7.876131E-1 4.774839E-1 1.171166E+0 4.646465E-8 7.876133E-1 4.774884E-1 1.171166E+0 4.747475E-8 7.876134E-1 4.774919E-1 1.171166E+0 4.848485E-8 7.876135E-1 4.774946E-1 1.171166E+0 4.949495E-8 7.876136E-1 4.774967E-1 1.171166E+0 5.050505E-8 7.876138E-1 4.774984E-1 1.171166E+0 5.151515E-8 7.876138E-1 4.774998E-1 1.171166E+0 5.252525E-8 7.876139E-1 4.775009E-1 1.171166E+0 5.353535E-8 7.876140E-1 4.775018E-1 1.171166E+0 5.454545E-8 7.876140E-1 4.775026E-1 1.171166E+0 5.555556E-8 7.876141E-1 4.775032E-1 1.171166E+0 5.656566E-8 7.876141E-1 4.775038E-1 1.171166E+0 5.757576E-8 7.876142E-1 4.775042E-1 1.171166E+0 5.858586E-8 7.876142E-1 4.775046E-1 1.171166E+0 5.959596E-8 7.876142E-1 4.775050E-1 1.171166E+0 6.060606E-8 7.876143E-1 4.775053E-1 1.171166E+0 6.161616E-8 7.876143E-1 4.775056E-1 1.171166E+0 6.262626E-8 7.876143E-1 4.775058E-1 1.171166E+0 6.363636E-8 7.876143E-1 4.775060E-1 1.171166E+0 6.464646E-8 7.876144E-1 4.775062E-1 1.171166E+0 6.565657E-8 7.876144E-1 4.775064E-1 1.171166E+0 6.666667E-8 7.876144E-1 4.775066E-1 1.171166E+0 6.767677E-8 7.876144E-1 4.775068E-1 1.171166E+0 6.868687E-8 7.876144E-1 4.775069E-1 1.171166E+0 6.969697E-8 7.876144E-1 4.775070E-1 1.171166E+0 7.070707E-8 7.876144E-1 4.775072E-1 1.171166E+0 7.171717E-8 7.876144E-1 4.775073E-1 1.171166E+0 7.272727E-8 7.876144E-1 4.775074E-1 1.171166E+0 7.373737E-8 7.876144E-1 4.775075E-1 1.171166E+0 7.474747E-8 7.876144E-1 4.775076E-1 1.171166E+0 7.575758E-8 7.876144E-1 4.775077E-1 1.171166E+0 7.676768E-8 7.876144E-1 4.775078E-1 1.171166E+0 7.777778E-8 7.876145E-1 4.775079E-1 1.171166E+0 7.878788E-8 7.876145E-1 4.775079E-1 1.171166E+0 7.979798E-8 7.876145E-1 4.775080E-1 1.171166E+0 8.080808E-8 7.876145E-1 4.775081E-1 1.171166E+0 8.181818E-8 7.876145E-1 4.775082E-1 1.171166E+0 8.282828E-8 7.876145E-1 4.775082E-1 1.171166E+0 8.383838E-8 7.876145E-1 4.775083E-1 1.171166E+0 8.484848E-8 7.876145E-1 4.775083E-1 1.171166E+0 8.585859E-8 7.876145E-1 4.775084E-1 1.171166E+0 8.686869E-8 7.876145E-1 4.775084E-1 1.171166E+0 8.787879E-8 7.876145E-1 4.775085E-1 1.171166E+0 8.888889E-8 7.876145E-1 4.775085E-1 1.171166E+0 8.989899E-8 7.876145E-1 4.775085E-1 1.171166E+0 9.090909E-8 7.876145E-1 4.775086E-1 1.171166E+0 9.191919E-8 7.876145E-1 4.775086E-1 1.171166E+0 9.292929E-8 7.876145E-1 4.775086E-1 1.171166E+0 9.393939E-8 7.876145E-1 4.775086E-1 1.171166E+0 9.494949E-8 7.876145E-1 4.775087E-1 1.171166E+0 9.595960E-8 7.876145E-1 4.775087E-1 1.171166E+0 9.696970E-8 7.876145E-1 4.775087E-1 1.171166E+0 9.797980E-8 7.876145E-1 4.775087E-1 1.171166E+0 9.898990E-8 7.876145E-1 4.775088E-1 1.171166E+0 1.000000E-7 7.876145E-1 4.775088E-1 1.171166E+0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 8.880282E-1 1.118935E+0 6.478037E-1 1.010101E-9 8.880282E-1 1.118935E+0 6.478037E-1 2.020202E-9 8.880282E-1 1.118935E+0 6.477885E-1 3.030303E-9 8.880593E-1 1.118935E+0 1.903828E+0 4.040404E-9 1.564657E+0 1.118932E+0 1.948239E+0 5.050505E-9 1.790724E+0 1.119015E+0 1.949525E+0 6.060606E-9 1.797837E+0 1.283754E+0 1.949835E+0 7.070707E-9 1.798975E+0 1.640382E+0 1.949928E+0 8.080808E-9 1.799440E+0 1.645076E+0 1.949960E+0 9.090909E-9 1.799677E+0 1.647637E+0 1.949975E+0 1.010101E-8 1.799806E+0 1.648593E+0 1.949982E+0 1.111111E-8 1.799879E+0 1.649051E+0 1.949987E+0 1.212121E-8 1.799922E+0 1.649326E+0 1.949991E+0 1.313131E-8 1.799947E+0 1.649509E+0 1.949993E+0 1.414141E-8 1.799962E+0 1.649637E+0 1.949995E+0 1.515152E-8 1.799972E+0 1.649728E+0 1.949996E+0 1.616162E-8 1.799978E+0 1.649795E+0 1.949997E+0 1.717172E-8 1.799983E+0 1.649844E+0 1.949998E+0 1.818182E-8 1.799986E+0 1.649880E+0 1.949999E+0 1.919192E-8 1.799988E+0 1.649907E+0 1.949999E+0 2.020202E-8 1.799990E+0 1.649928E+0 1.949999E+0 2.121212E-8 1.799991E+0 1.649943E+0 1.949999E+0 2.222222E-8 1.799992E+0 1.649955E+0 1.950000E+0 2.323232E-8 1.799993E+0 1.649964E+0 1.950000E+0 2.424242E-8 1.799994E+0 1.649970E+0 1.950000E+0 2.525253E-8 1.799995E+0 1.649976E+0 1.950000E+0 2.626263E-8 1.799996E+0 1.649980E+0 1.950000E+0 2.727273E-8 1.799996E+0 1.649983E+0 1.950000E+0 2.828283E-8 1.799997E+0 1.649986E+0 1.950000E+0 2.929293E-8 1.799997E+0 1.649988E+0 1.950000E+0 3.030303E-8 1.799997E+0 1.649989E+0 1.950000E+0 3.131313E-8 1.799998E+0 1.649991E+0 1.950000E+0 3.232323E-8 1.799998E+0 1.649992E+0 1.950000E+0 3.333333E-8 1.799998E+0 1.649993E+0 1.950000E+0 3.434343E-8 1.799998E+0 1.649993E+0 1.950000E+0 3.535354E-8 1.799999E+0 1.649994E+0 1.950000E+0 3.636364E-8 1.799999E+0 1.649994E+0 1.950000E+0 3.737374E-8 1.799999E+0 1.649995E+0 1.950000E+0 3.838384E-8 1.799999E+0 1.649995E+0 1.950000E+0 3.939394E-8 1.799999E+0 1.649996E+0 1.950000E+0 4.040404E-8 1.799999E+0 1.649996E+0 1.950000E+0 4.141414E-8 1.799999E+0 1.649996E+0 1.950000E+0 4.242424E-8 1.799999E+0 1.649997E+0 1.950000E+0 4.343434E-8 1.799999E+0 1.649997E+0 1.950000E+0 4.444444E-8 1.799999E+0 1.649997E+0 1.950000E+0 4.545455E-8 1.800000E+0 1.649997E+0 1.950000E+0 4.646465E-8 1.800000E+0 1.649997E+0 1.950000E+0 4.747475E-8 1.800000E+0 1.649998E+0 1.950000E+0 4.848485E-8 1.800000E+0 1.649998E+0 1.950000E+0 4.949495E-8 1.800000E+0 1.649998E+0 1.950000E+0 5.050505E-8 1.800000E+0 1.649998E+0 1.950000E+0 5.151515E-8 1.800000E+0 1.649998E+0 1.950000E+0 5.252525E-8 1.800000E+0 1.649998E+0 1.950000E+0 5.353535E-8 1.800000E+0 1.649998E+0 1.950000E+0 5.454545E-8 1.800000E+0 1.649998E+0 1.950000E+0 5.555556E-8 1.800000E+0 1.649999E+0 1.950000E+0 5.656566E-8 1.800000E+0 1.649999E+0 1.950000E+0 5.757576E-8 1.800000E+0 1.649999E+0 1.950000E+0 5.858586E-8 1.800000E+0 1.649999E+0 1.950000E+0 5.959596E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.060606E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.161616E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.262626E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.363636E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.464646E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.565657E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.666667E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.767677E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.868687E-8 1.800000E+0 1.649999E+0 1.950000E+0 6.969697E-8 1.800000E+0 1.649999E+0 1.950000E+0 7.070707E-8 1.800000E+0 1.649999E+0 1.950000E+0 7.171717E-8 1.800000E+0 1.650000E+0 1.950000E+0 7.272727E-8 1.800000E+0 1.650000E+0 1.950000E+0 7.373737E-8 1.800000E+0 1.650000E+0 1.950000E+0 7.474747E-8 1.800000E+0 1.650000E+0 1.950000E+0 7.575758E-8 1.800000E+0 1.650000E+0 1.950000E+0 7.676768E-8 1.800000E+0 1.650000E+0 1.950000E+0 7.777778E-8 1.800000E+0 1.650000E+0 1.950000E+0 7.878788E-8 1.800000E+0 1.650000E+0 1.950000E+0 7.979798E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.080808E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.181818E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.282828E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.383838E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.484848E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.585859E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.686869E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.787879E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.888889E-8 1.800000E+0 1.650000E+0 1.950000E+0 8.989899E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.090909E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.191919E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.292929E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.393939E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.494949E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.595960E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.696970E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.797980E-8 1.800000E+0 1.650000E+0 1.950000E+0 9.898990E-8 1.800000E+0 1.650000E+0 1.950000E+0 1.000000E-7 1.800000E+0 1.650000E+0 1.950000E+0 | [Ramp] R_load=50 dV/dt_r 4.726E-1/2.464E-9 2.865E-1/5.048E-9 7.027E-1/1.007E-9 dV/dt_f 5.472E-1/2.432E-9 3.186E-1/4.889E-9 7.813E-1/8.998E-10 | |[End data_o | |====================================================================== | | [End data_o | ====================================================================== | [End data_o | ====================================================================== [Model] data_i Model_type Input Vinh=1.17 Vinl=0.63 C_comp 2p 2p 2p | [Temperature Range] 25 -40 85 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.704832E-2 -5.026627E-2 -1.099008E-1 -1.700000E+0 -5.287513E-2 -4.654561E-2 -1.017085E-1 -1.600000E+0 -4.882392E-2 -4.293470E-2 -9.382321E-2 -1.500000E+0 -4.481829E-2 -3.932429E-2 -8.596149E-2 -1.400000E+0 -4.083568E-2 -3.563769E-2 -7.817055E-2 -1.300000E+0 -3.685280E-2 -3.198330E-2 -7.042221E-2 -1.200000E+0 -3.275832E-2 -2.818415E-2 -6.269049E-2 -1.100000E+0 -2.871895E-2 -2.425166E-2 -5.494920E-2 -1.000000E+0 -2.461213E-2 -2.012234E-2 -4.706183E-2 -9.000000E-1 -2.020075E-2 -1.569062E-2 -3.923719E-2 -8.000000E-1 -1.563204E-2 -1.010250E-2 -3.133898E-2 -7.000000E-1 -1.044650E-2 -3.772884E-3 -2.316925E-2 -6.000000E-1 -4.763459E-3 -4.830224E-4 -1.472837E-2 -5.000000E-1 -9.438121E-4 -2.117049E-5 -6.213415E-3 -4.000000E-1 -7.673025E-5 -4.962396E-7 -1.381775E-3 -3.000000E-1 -3.839693E-6 -7.940445E-9 -1.599496E-4 -2.000000E-1 -1.330835E-7 -1.029103E-10 -1.215205E-5 -1.000000E-1 -3.521048E-9 -5.211748E-12 -6.475873E-7 2.220446E-16 -5.290602E-11 -3.304494E-12 -1.750938E-8 1.000000E-1 2.300479E-11 -2.304878E-12 9.192462E-9 2.000000E-1 2.714762E-11 -1.312062E-12 1.071577E-8 3.000000E-1 2.941658E-11 -3.190781E-13 1.115899E-8 4.000000E-1 3.155121E-11 6.741274E-13 1.152096E-8 5.000000E-1 3.367229E-11 1.667444E-12 1.187080E-8 6.000000E-1 3.580569E-11 2.659872E-12 1.222056E-8 7.000000E-1 3.796019E-11 3.652745E-12 1.257410E-8 8.000000E-1 4.014167E-11 4.646061E-12 1.293305E-8 9.000000E-1 4.234746E-11 5.639267E-12 1.329828E-8 1.000000E+0 4.458545E-11 6.632028E-12 1.367027E-8 1.100000E+0 4.685341E-11 7.625012E-12 1.404939E-8 1.200000E+0 4.915202E-11 8.618883E-12 1.443590E-8 1.300000E+0 5.148260E-11 9.612089E-12 1.483004E-8 1.400000E+0 5.384693E-11 1.060596E-11 1.523211E-8 1.500000E+0 5.624812E-11 1.159761E-11 1.564245E-8 1.600000E+0 5.868195E-11 1.259082E-11 1.606163E-8 1.700000E+0 6.115686E-11 1.358646E-11 1.649047E-8 1.800000E+0 6.367395E-11 1.457678E-11 1.693024E-8 | [POWER Clamp] -1.800000E+0 1.365139E-10 3.096190E-11 3.763351E-8 -1.700000E+0 1.292291E-10 2.997425E-11 3.518289E-8 -1.600000E+0 1.226255E-10 2.897682E-11 3.300133E-8 -1.500000E+0 1.166285E-10 2.798739E-11 3.106267E-8 -1.400000E+0 1.111680E-10 2.699352E-11 2.934206E-8 -1.300000E+0 1.061871E-10 2.599832E-11 2.781599E-8 -1.200000E+0 1.016116E-10 2.500622E-11 2.646236E-8 -1.100000E+0 9.739409E-11 2.401235E-11 2.526049E-8 -10.000000E-1 9.348300E-11 2.301759E-11 2.419113E-8 -9.000000E-1 8.983303E-11 2.202505E-11 2.323652E-8 -8.000000E-1 8.640910E-11 2.102984E-11 2.238039E-8 -7.000000E-1 8.317036E-11 2.003908E-11 2.160796E-8 -6.000000E-1 8.008927E-11 1.904565E-11 2.090597E-8 -5.000000E-1 7.713652E-11 1.805311E-11 2.026266E-8 -4.000000E-1 7.429035E-11 1.705747E-11 1.966772E-8 -3.000000E-1 7.153833E-11 1.606804E-11 1.911230E-8 -2.000000E-1 6.885603E-11 1.507283E-11 1.858891E-8 -10.000000E-2 6.623724E-11 1.408251E-11 1.809134E-8 0.0 6.367395E-11 1.308820E-11 1.761460E-8 | |[End data_i | |====================================================================== [End]