| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fxlp34p5_140.ibs | [File Rev] 1.0 | [Date] 17-Jul-03 2:31:18 PM | [Source] | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] | [Component] fxlp34p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 vcca POWER 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=0.75 Rref=1M Cref=15p C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [Pullup] -1.500000E+0 6.840997E-2 4.555836E-2 9.475014E-2 -1.400000E+0 6.158176E-2 4.117977E-2 8.560007E-2 -1.300000E+0 5.490055E-2 3.688618E-2 7.657928E-2 -1.200000E+0 4.840297E-2 3.249969E-2 6.773052E-2 -1.100000E+0 4.213477E-2 2.747781E-2 5.914106E-2 -1.000000E+0 3.610747E-2 2.445788E-2 5.089943E-2 -9.000000E-1 3.045713E-2 2.135773E-2 4.317700E-2 -8.000000E-1 2.542587E-2 1.831359E-2 3.609097E-2 -7.000000E-1 2.095076E-2 1.536025E-2 2.993642E-2 -6.000000E-1 1.718884E-2 1.251330E-2 2.484617E-2 -5.000000E-1 1.389666E-2 9.838704E-3 2.035156E-2 -4.000000E-1 1.080645E-2 7.446462E-3 1.601141E-2 -3.000000E-1 7.845461E-3 5.322096E-3 1.176284E-2 -2.000000E-1 5.029907E-3 3.362931E-3 7.640338E-3 -1.000000E-1 2.398538E-3 1.577485E-3 3.697211E-3 0.0 1.154965E-10 5.127183E-10 5.633627E-11 1.000000E-1 -2.122460E-3 -1.357943E-3 -3.350767E-3 2.000000E-1 -3.962362E-3 -2.511843E-3 -6.303760E-3 3.000000E-1 -5.517943E-3 -3.461155E-3 -8.854111E-3 4.000000E-1 -6.787937E-3 -4.205925E-3 -1.099735E-2 5.000000E-1 -7.772776E-3 -4.748491E-3 -1.273039E-2 6.000000E-1 -8.479894E-3 -5.101409E-3 -1.405544E-2 7.000000E-1 -8.944311E-3 -5.310847E-3 -1.499707E-2 8.000000E-1 -9.252104E-3 -5.450866E-3 -1.563923E-2 9.000000E-1 -9.485924E-3 -5.564406E-3 -1.610269E-2 1.000000E+0 -9.682366E-3 -5.664789E-3 -1.646818E-2 1.100000E+0 -9.855550E-3 -5.756580E-3 -1.677553E-2 1.200000E+0 -1.001248E-2 -5.842020E-3 -1.704549E-2 1.300000E+0 -1.015740E-2 -5.922501E-3 -1.728997E-2 1.400000E+0 -1.029313E-2 -5.998996E-3 -1.751634E-2 1.500000E+0 -1.042168E-2 -6.072239E-3 -1.772941E-2 1.600000E+0 -1.054449E-2 -6.142954E-3 -1.793249E-2 1.700000E+0 -1.066276E-2 -6.214801E-3 -1.812789E-2 1.800000E+0 -1.077951E-2 -6.347358E-3 -1.831734E-2 1.900000E+0 -1.093871E-2 -7.688115E-3 -1.850448E-2 2.000000E+0 -1.166251E-2 -1.226999E-2 -1.879723E-2 2.100000E+0 -1.474106E-2 -1.794370E-2 -2.085833E-2 2.200000E+0 -2.000110E-2 -2.452918E-2 -2.767740E-2 2.300000E+0 -2.588560E-2 -3.168593E-2 -3.763200E-2 2.400000E+0 -3.204509E-2 -3.922433E-2 -4.857917E-2 2.500000E+0 -3.845026E-2 -4.705170E-2 -5.894047E-2 2.600000E+0 -4.506921E-2 -5.511083E-2 -6.888427E-2 2.700000E+0 -5.186023E-2 -6.335793E-2 -7.873353E-2 2.800000E+0 -5.878165E-2 -7.175646E-2 -8.855725E-2 2.900000E+0 -6.579628E-2 -8.027546E-2 -9.832292E-2 3.000000E+0 -7.287239E-2 -8.888899E-2 -1.080778E-1 | [Pulldown] -1.500000E+0 -9.155048E-2 -9.593500E-2 -1.368918E-1 -1.400000E+0 -8.412014E-2 -8.697102E-2 -1.270596E-1 -1.300000E+0 -7.658268E-2 -7.800856E-2 -1.169608E-1 -1.200000E+0 -6.895169E-2 -6.907190E-2 -1.065963E-1 -1.100000E+0 -6.125700E-2 -6.019367E-2 -9.590319E-2 -1.000000E+0 -5.353565E-2 -5.141333E-2 -8.491151E-2 -9.000000E-1 -4.581876E-2 -4.278026E-2 -7.354977E-2 -8.000000E-1 -3.811696E-2 -3.436899E-2 -6.147225E-2 -7.000000E-1 -3.041809E-2 -2.632090E-2 -4.845606E-2 -6.000000E-1 -2.297137E-2 -1.888596E-2 -3.596916E-2 -5.000000E-1 -1.716973E-2 -1.229830E-2 -2.590169E-2 -4.000000E-1 -1.330402E-2 -8.829315E-3 -1.968400E-2 -3.000000E-1 -9.905099E-3 -6.447130E-3 -1.484083E-2 -2.000000E-1 -6.554044E-3 -4.186568E-3 -9.983885E-3 -1.000000E-1 -3.241014E-3 -2.025570E-3 -5.033346E-3 0.0 -7.507077E-11 -3.631385E-10 -5.484248E-11 1.000000E-1 2.967800E-3 1.789228E-3 4.758146E-3 2.000000E-1 5.498755E-3 3.278911E-3 8.899769E-3 3.000000E-1 7.604193E-3 4.477814E-3 1.243357E-2 4.000000E-1 9.295489E-3 5.395031E-3 1.536779E-2 5.000000E-1 1.058309E-2 6.041271E-3 1.770438E-2 6.000000E-1 1.147514E-2 6.437102E-3 1.942114E-2 7.000000E-1 1.199791E-2 6.642194E-3 2.047808E-2 8.000000E-1 1.226404E-2 6.748371E-3 2.100570E-2 9.000000E-1 1.240954E-2 6.812995E-3 2.127452E-2 1.000000E+0 1.250319E-2 6.858751E-3 2.143723E-2 1.100000E+0 1.257201E-2 6.894688E-3 2.155197E-2 1.200000E+0 1.262738E-2 6.924929E-3 2.164194E-2 1.300000E+0 1.267474E-2 6.951585E-3 2.171764E-2 1.400000E+0 1.271697E-2 6.975846E-3 2.178447E-2 1.500000E+0 1.275572E-2 6.998433E-3 2.184540E-2 1.600000E+0 1.279203E-2 7.019871E-3 2.190224E-2 1.700000E+0 1.282654E-2 7.041838E-3 2.195612E-2 1.800000E+0 1.285982E-2 7.090424E-3 2.200781E-2 1.900000E+0 1.289420E-2 7.322723E-3 2.205784E-2 2.000000E+0 1.295431E-2 7.779401E-3 2.210734E-2 2.100000E+0 1.318368E-2 8.342870E-3 2.217065E-2 2.200000E+0 1.400641E-2 8.946908E-3 2.239183E-2 2.300000E+0 1.580121E-2 9.590304E-3 2.345065E-2 2.400000E+0 1.836420E-2 1.027534E-2 2.605495E-2 2.500000E+0 2.180569E-2 1.100590E-2 3.003946E-2 2.600000E+0 2.579782E-2 1.178776E-2 3.499967E-2 2.700000E+0 3.015568E-2 1.262851E-2 4.078585E-2 2.800000E+0 3.487857E-2 1.353649E-2 4.719233E-2 2.900000E+0 3.991369E-2 1.451723E-2 5.408173E-2 3.000000E+0 4.522044E-2 1.557097E-2 6.135923E-2 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.854407E-1 2.883418E-1 7.856983E-1 1.010101E-9 4.854407E-1 2.883418E-1 7.856983E-1 2.020202E-9 4.854407E-1 2.883418E-1 7.856983E-1 3.030303E-9 4.854407E-1 2.883418E-1 7.856983E-1 4.040404E-9 4.853046E-1 2.883418E-1 2.623463E-1 5.050505E-9 4.245976E-1 2.883418E-1 1.487660E-3 6.060606E-9 1.263885E-2 2.883291E-1 5.529192E-4 7.070707E-9 2.509653E-3 2.962847E-1 2.086460E-4 8.080808E-9 8.912280E-4 2.436250E-1 8.895433E-5 9.090909E-9 4.899769E-4 1.057156E-2 4.426036E-5 1.010101E-8 2.898032E-4 4.494277E-3 2.564133E-5 1.111111E-8 1.781075E-4 2.078171E-3 1.667735E-5 1.212121E-8 1.127927E-4 1.125343E-3 1.162990E-5 1.313131E-8 7.360576E-5 7.146093E-4 8.411287E-6 1.414141E-8 4.963897E-5 4.997903E-4 6.190832E-6 1.515152E-8 3.470909E-5 3.643938E-4 4.593043E-6 1.616162E-8 2.521484E-5 2.713779E-4 3.419584E-6 1.717172E-8 1.902631E-5 2.048447E-4 2.549687E-6 1.818182E-8 1.487144E-5 1.561754E-4 1.902194E-6 1.919192E-8 1.198506E-5 1.200636E-4 1.419430E-6 2.020202E-8 9.903842E-6 9.300353E-5 1.059260E-6 2.121212E-8 8.345239E-6 7.257680E-5 7.905019E-7 2.222222E-8 7.135381E-6 5.706716E-5 5.899530E-7 2.323232E-8 6.166014E-6 4.523243E-5 0.0 2.424242E-8 5.368662E-6 3.616095E-5 0.0 2.525253E-8 4.699109E-6 2.917696E-5 0.0 2.626263E-8 4.128040E-6 2.377581E-5 0.0 2.727273E-8 3.635397E-6 1.957861E-5 0.0 2.828283E-8 3.206949E-6 1.629968E-5 0.0 2.929293E-8 2.832213E-6 1.372295E-5 0.0 3.030303E-8 2.503194E-6 1.168484E-5 0.0 3.131313E-8 2.213565E-6 1.006095E-5 0.0 3.232323E-8 1.958103E-6 8.755901E-6 0.0 3.333333E-8 1.732504E-6 7.697562E-6 0.0 3.434343E-8 1.533118E-6 6.830835E-6 0.0 3.535354E-8 1.356805E-6 6.113584E-6 0.0 3.636364E-8 1.200844E-6 5.513531E-6 0.0 3.737374E-8 1.062854E-6 5.005907E-6 0.0 3.838384E-8 9.407484E-7 4.571664E-6 0.0 3.939394E-8 8.326906E-7 4.196123E-6 0.0 4.040404E-8 7.370600E-7 3.867938E-6 0.0 4.141414E-8 6.524260E-7 3.578311E-6 0.0 4.242424E-8 5.775236E-7 3.320397E-6 0.0 4.343434E-8 5.112343E-7 3.088840E-6 0.0 4.444444E-8 0.0 2.879434E-6 0.0 4.545455E-8 0.0 2.688851E-6 0.0 4.646465E-8 0.0 2.514443E-6 0.0 4.747475E-8 0.0 2.354082E-6 0.0 4.848485E-8 0.0 2.206049E-6 0.0 4.949495E-8 0.0 2.068936E-6 0.0 5.050505E-8 0.0 1.941590E-6 0.0 5.151515E-8 0.0 1.823039E-6 0.0 5.252525E-8 0.0 1.712455E-6 0.0 5.353535E-8 0.0 1.609140E-6 0.0 5.454545E-8 0.0 1.512492E-6 0.0 5.555556E-8 0.0 1.421985E-6 0.0 5.656566E-8 0.0 1.337156E-6 0.0 5.757576E-8 0.0 1.257593E-6 0.0 5.858586E-8 0.0 1.182927E-6 0.0 5.959596E-8 0.0 1.112825E-6 0.0 6.060606E-8 0.0 1.046982E-6 0.0 6.161616E-8 0.0 9.851225E-7 0.0 6.262626E-8 0.0 9.269906E-7 0.0 6.363636E-8 0.0 8.723514E-7 0.0 6.464646E-8 0.0 8.209869E-7 0.0 6.565657E-8 0.0 7.726952E-7 0.0 6.666667E-8 0.0 7.272877E-7 0.0 6.767677E-8 0.0 6.845891E-7 0.0 6.868687E-8 0.0 6.444350E-7 0.0 6.969697E-8 0.0 6.066722E-7 0.0 7.070707E-8 0.0 5.711598E-7 0.0 7.171717E-8 0.0 5.377610E-7 0.0 7.272727E-8 0.0 5.063480E-7 0.0 7.373737E-8 0.0 0.0 0.0 7.474747E-8 0.0 0.0 0.0 7.575758E-8 0.0 0.0 0.0 7.676768E-8 0.0 0.0 0.0 7.777778E-8 0.0 0.0 0.0 7.878788E-8 0.0 0.0 0.0 7.979798E-8 0.0 0.0 0.0 8.080808E-8 0.0 0.0 0.0 8.181818E-8 0.0 0.0 0.0 8.282828E-8 0.0 0.0 0.0 8.383838E-8 0.0 0.0 0.0 8.484848E-8 0.0 0.0 0.0 8.585859E-8 0.0 0.0 0.0 8.686869E-8 0.0 0.0 0.0 8.787879E-8 0.0 0.0 0.0 8.888889E-8 0.0 0.0 0.0 8.989899E-8 0.0 0.0 0.0 9.090909E-8 0.0 0.0 0.0 9.191919E-8 0.0 0.0 0.0 9.292929E-8 0.0 0.0 0.0 9.393939E-8 0.0 0.0 0.0 9.494949E-8 0.0 0.0 0.0 9.595960E-8 0.0 0.0 0.0 9.696970E-8 0.0 0.0 0.0 9.797980E-8 0.0 0.0 0.0 9.898990E-8 0.0 0.0 0.0 1.000000E-7 0.0 0.0 0.0 | [Falling Waveform] R_fixture=50 V_fixture=1.5 V_fixture_min=1.4 V_fixture_max=1.6 0.0 1.500000E+0 1.400000E+0 1.600000E+0 1.010101E-9 1.500000E+0 1.400000E+0 1.600000E+0 2.020202E-9 1.500000E+0 1.400000E+0 1.600000E+0 3.030303E-9 1.500000E+0 1.400000E+0 1.600000E+0 4.040404E-9 1.500028E+0 1.400000E+0 1.612563E+0 5.050505E-9 1.500532E+0 1.400000E+0 1.297131E+0 6.060606E-9 1.512227E+0 1.400005E+0 8.141719E-1 7.070707E-9 1.442774E+0 1.399189E+0 6.757638E-1 8.080808E-9 1.257615E+0 1.400563E+0 6.374595E-1 9.090909E-9 1.109194E+0 1.408207E+0 6.248191E-1 1.010101E-8 1.013933E+0 1.405029E+0 6.202270E-1 1.111111E-8 9.571916E-1 1.398720E+0 6.184959E-1 1.212121E-8 9.248393E-1 1.367543E+0 6.178296E-1 1.313131E-8 9.068427E-1 1.313405E+0 6.175693E-1 1.414141E-8 8.964009E-1 1.259714E+0 6.174656E-1 1.515152E-8 8.901993E-1 1.213571E+0 6.174229E-1 1.616162E-8 8.864706E-1 1.176173E+0 6.174043E-1 1.717172E-8 8.842130E-1 1.146806E+0 6.173955E-1 1.818182E-8 8.828401E-1 1.124182E+0 6.173909E-1 1.919192E-8 8.820028E-1 1.106977E+0 6.173883E-1 2.020202E-8 8.814910E-1 1.094002E+0 6.173866E-1 2.121212E-8 8.811775E-1 1.084274E+0 6.173855E-1 2.222222E-8 8.809851E-1 1.077007E+0 6.173847E-1 2.323232E-8 8.808667E-1 1.071594E+0 6.173841E-1 2.424242E-8 8.807935E-1 1.067569E+0 6.173837E-1 2.525253E-8 8.807480E-1 1.064580E+0 6.173834E-1 2.626263E-8 8.807196E-1 1.062362E+0 6.173831E-1 2.727273E-8 8.807017E-1 1.060718E+0 6.173830E-1 2.828283E-8 8.806902E-1 1.059500E+0 6.173829E-1 2.929293E-8 8.806827E-1 1.058598E+0 6.173828E-1 3.030303E-8 8.806778E-1 1.057930E+0 6.173827E-1 3.131313E-8 8.806744E-1 1.057435E+0 6.173826E-1 3.232323E-8 8.806720E-1 1.057068E+0 6.173826E-1 3.333333E-8 8.806703E-1 1.056797E+0 6.173826E-1 3.434343E-8 8.806690E-1 1.056596E+0 6.173826E-1 3.535354E-8 8.806680E-1 1.056447E+0 6.173825E-1 3.636364E-8 8.806672E-1 1.056336E+0 6.173825E-1 3.737374E-8 8.806665E-1 1.056254E+0 6.173825E-1 3.838384E-8 8.806660E-1 1.056194E+0 6.173825E-1 3.939394E-8 8.806655E-1 1.056148E+0 6.173825E-1 4.040404E-8 8.806651E-1 1.056115E+0 6.173825E-1 4.141414E-8 8.806648E-1 1.056090E+0 6.173825E-1 4.242424E-8 8.806645E-1 1.056072E+0 6.173825E-1 4.343434E-8 8.806642E-1 1.056058E+0 6.173825E-1 4.444444E-8 8.806640E-1 1.056047E+0 6.173825E-1 4.545455E-8 8.806638E-1 1.056040E+0 6.173825E-1 4.646465E-8 8.806636E-1 1.056034E+0 6.173825E-1 4.747475E-8 8.806635E-1 1.056029E+0 6.173825E-1 4.848485E-8 8.806634E-1 1.056026E+0 6.173825E-1 4.949495E-8 8.806632E-1 1.056024E+0 6.173825E-1 5.050505E-8 8.806631E-1 1.056021E+0 6.173825E-1 5.151515E-8 8.806630E-1 1.056020E+0 6.173825E-1 5.252525E-8 8.806630E-1 1.056019E+0 6.173825E-1 5.353535E-8 8.806629E-1 1.056018E+0 6.173825E-1 5.454545E-8 8.806628E-1 1.056017E+0 6.173825E-1 5.555556E-8 8.806628E-1 1.056017E+0 6.173825E-1 5.656566E-8 8.806627E-1 1.056016E+0 6.173825E-1 5.757576E-8 8.806627E-1 1.056016E+0 6.173825E-1 5.858586E-8 8.806627E-1 1.056015E+0 6.173825E-1 5.959596E-8 8.806626E-1 1.056015E+0 6.173825E-1 6.060606E-8 8.806626E-1 1.056015E+0 6.173825E-1 6.161616E-8 8.806626E-1 1.056015E+0 6.173825E-1 6.262626E-8 8.806625E-1 1.056014E+0 6.173825E-1 6.363636E-8 8.806625E-1 1.056014E+0 6.173825E-1 6.464646E-8 8.806625E-1 1.056014E+0 6.173825E-1 6.565657E-8 8.806625E-1 1.056014E+0 6.173825E-1 6.666667E-8 8.806625E-1 1.056014E+0 6.173825E-1 6.767677E-8 8.806625E-1 1.056014E+0 6.173825E-1 6.868687E-8 8.806624E-1 1.056013E+0 6.173825E-1 6.969697E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.070707E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.171717E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.272727E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.373737E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.474747E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.575758E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.676768E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.777778E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.878788E-8 8.806624E-1 1.056013E+0 6.173825E-1 7.979798E-8 8.806624E-1 1.056013E+0 6.173825E-1 8.080808E-8 8.806624E-1 1.056013E+0 6.173825E-1 8.181818E-8 8.806624E-1 1.056013E+0 6.173825E-1 8.282828E-8 8.806624E-1 1.056013E+0 6.173825E-1 8.383838E-8 8.806624E-1 1.056013E+0 6.173825E-1 8.484848E-8 8.806624E-1 1.056013E+0 6.173825E-1 8.585859E-8 8.806624E-1 1.056013E+0 6.173825E-1 8.686869E-8 8.806624E-1 1.056012E+0 6.173825E-1 8.787879E-8 8.806624E-1 1.056012E+0 6.173825E-1 8.888889E-8 8.806624E-1 1.056012E+0 6.173825E-1 8.989899E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.090909E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.191919E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.292929E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.393939E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.494949E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.595960E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.696970E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.797980E-8 8.806624E-1 1.056012E+0 6.173825E-1 9.898990E-8 8.806624E-1 1.056012E+0 6.173825E-1 1.000000E-7 8.806624E-1 1.056012E+0 6.173825E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 6.333516E-8 3.030303E-9 0.0 0.0 -8.164172E-3 4.040404E-9 6.273504E-5 0.0 1.871293E-1 5.050505E-9 -8.039463E-3 5.498327E-7 6.111481E-1 6.060606E-9 7.069639E-4 -1.087578E-5 7.320440E-1 7.070707E-9 1.025302E-1 5.267512E-4 7.673008E-1 8.080808E-9 2.499051E-1 -1.072152E-3 7.791805E-1 9.090909E-9 3.506061E-1 -7.311945E-3 7.833428E-1 1.010101E-8 4.100416E-1 -7.612914E-4 7.848260E-1 1.111111E-8 4.432467E-1 7.172332E-3 7.853614E-1 1.212121E-8 4.612587E-1 4.131887E-2 7.855589E-1 1.313131E-8 4.713815E-1 8.781544E-2 7.856344E-1 1.414141E-8 4.772012E-1 1.318009E-1 7.856651E-1 1.515152E-8 4.805871E-1 1.686872E-1 7.856788E-1 1.616162E-8 4.825701E-1 1.979984E-1 7.856857E-1 1.717172E-8 4.837362E-1 2.206396E-1 7.856896E-1 1.818182E-8 4.844238E-1 2.378465E-1 7.856921E-1 1.919192E-8 4.848302E-1 2.507953E-1 7.856938E-1 2.020202E-8 4.850710E-1 2.604797E-1 7.856950E-1 2.121212E-8 4.852142E-1 2.676937E-1 7.856959E-1 2.222222E-8 4.852996E-1 2.730533E-1 7.856965E-1 2.323232E-8 4.853509E-1 2.770280E-1 7.856970E-1 2.424242E-8 4.853819E-1 2.799722E-1 7.856974E-1 2.525253E-8 4.854009E-1 2.821512E-1 7.856976E-1 2.626263E-8 4.854127E-1 2.837629E-1 7.856978E-1 2.727273E-8 4.854202E-1 2.849547E-1 7.856979E-1 2.828283E-8 4.854251E-1 2.858356E-1 7.856980E-1 2.929293E-8 4.854284E-1 2.864867E-1 7.856981E-1 3.030303E-8 4.854307E-1 2.869678E-1 7.856982E-1 3.131313E-8 4.854324E-1 2.873233E-1 7.856982E-1 3.232323E-8 4.854337E-1 2.875861E-1 7.856982E-1 3.333333E-8 4.854347E-1 2.877804E-1 7.856983E-1 3.434343E-8 4.854356E-1 2.879241E-1 7.856983E-1 3.535354E-8 4.854362E-1 2.880304E-1 7.856983E-1 3.636364E-8 4.854368E-1 2.881091E-1 7.856983E-1 3.737374E-8 4.854373E-1 2.881674E-1 7.856983E-1 3.838384E-8 4.854377E-1 2.882106E-1 7.856983E-1 3.939394E-8 4.854381E-1 2.882426E-1 7.856983E-1 4.040404E-8 4.854384E-1 2.882664E-1 7.856983E-1 4.141414E-8 4.854387E-1 2.882841E-1 7.856983E-1 4.242424E-8 4.854389E-1 2.882973E-1 7.856983E-1 4.343434E-8 4.854391E-1 2.883072E-1 7.856983E-1 4.444444E-8 4.854393E-1 2.883146E-1 7.856983E-1 4.545455E-8 4.854395E-1 2.883202E-1 7.856983E-1 4.646465E-8 4.854397E-1 2.883244E-1 7.856983E-1 4.747475E-8 4.854398E-1 2.883275E-1 7.856983E-1 4.848485E-8 4.854399E-1 2.883300E-1 7.856983E-1 4.949495E-8 4.854400E-1 2.883319E-1 7.856983E-1 5.050505E-8 4.854401E-1 2.883333E-1 7.856983E-1 5.151515E-8 4.854402E-1 2.883345E-1 7.856983E-1 5.252525E-8 4.854402E-1 2.883354E-1 7.856983E-1 5.353535E-8 4.854403E-1 2.883361E-1 7.856983E-1 5.454545E-8 4.854404E-1 2.883367E-1 7.856983E-1 5.555556E-8 4.854404E-1 2.883372E-1 7.856983E-1 5.656566E-8 4.854404E-1 2.883376E-1 7.856983E-1 5.757576E-8 4.854405E-1 2.883380E-1 7.856983E-1 5.858586E-8 4.854405E-1 2.883383E-1 7.856983E-1 5.959596E-8 4.854405E-1 2.883386E-1 7.856983E-1 6.060606E-8 4.854406E-1 2.883388E-1 7.856983E-1 6.161616E-8 4.854406E-1 2.883390E-1 7.856983E-1 6.262626E-8 4.854406E-1 2.883392E-1 7.856983E-1 6.363636E-8 4.854406E-1 2.883394E-1 7.856983E-1 6.464646E-8 4.854406E-1 2.883396E-1 7.856983E-1 6.565657E-8 4.854406E-1 2.883397E-1 7.856983E-1 6.666667E-8 4.854407E-1 2.883398E-1 7.856983E-1 6.767677E-8 4.854407E-1 2.883400E-1 7.856983E-1 6.868687E-8 4.854407E-1 2.883401E-1 7.856983E-1 6.969697E-8 4.854407E-1 2.883402E-1 7.856983E-1 7.070707E-8 4.854407E-1 2.883403E-1 7.856983E-1 7.171717E-8 4.854407E-1 2.883404E-1 7.856983E-1 7.272727E-8 4.854407E-1 2.883405E-1 7.856983E-1 7.373737E-8 4.854407E-1 2.883406E-1 7.856983E-1 7.474747E-8 4.854407E-1 2.883406E-1 7.856983E-1 7.575758E-8 4.854407E-1 2.883407E-1 7.856983E-1 7.676768E-8 4.854407E-1 2.883408E-1 7.856983E-1 7.777778E-8 4.854407E-1 2.883408E-1 7.856983E-1 7.878788E-8 4.854407E-1 2.883409E-1 7.856983E-1 7.979798E-8 4.854407E-1 2.883409E-1 7.856983E-1 8.080808E-8 4.854407E-1 2.883410E-1 7.856983E-1 8.181818E-8 4.854407E-1 2.883411E-1 7.856983E-1 8.282828E-8 4.854407E-1 2.883411E-1 7.856983E-1 8.383838E-8 4.854407E-1 2.883411E-1 7.856983E-1 8.484848E-8 4.854407E-1 2.883412E-1 7.856983E-1 8.585859E-8 4.854407E-1 2.883412E-1 7.856983E-1 8.686869E-8 4.854407E-1 2.883413E-1 7.856983E-1 8.787879E-8 4.854407E-1 2.883413E-1 7.856983E-1 8.888889E-8 4.854407E-1 2.883413E-1 7.856983E-1 8.989899E-8 4.854407E-1 2.883414E-1 7.856983E-1 9.090909E-8 4.854407E-1 2.883414E-1 7.856983E-1 9.191919E-8 4.854407E-1 2.883414E-1 7.856983E-1 9.292929E-8 4.854407E-1 2.883414E-1 7.856983E-1 9.393939E-8 4.854407E-1 2.883415E-1 7.856983E-1 9.494949E-8 4.854407E-1 2.883415E-1 7.856983E-1 9.595960E-8 4.854407E-1 2.883415E-1 7.856983E-1 9.696970E-8 4.854407E-1 2.883415E-1 7.856983E-1 9.797980E-8 4.854407E-1 2.883415E-1 7.856983E-1 9.898990E-8 4.854407E-1 2.883415E-1 7.856983E-1 1.000000E-7 4.854407E-1 2.883416E-1 7.856983E-1 | [Rising Waveform] R_fixture=50 V_fixture=1.5 V_fixture_min=1.4 V_fixture_max=1.6 0.0 8.806624E-1 1.056012E+0 6.173825E-1 1.010101E-9 8.806624E-1 1.056012E+0 6.173825E-1 2.020202E-9 8.806624E-1 1.056012E+0 6.173824E-1 3.030303E-9 8.806623E-1 1.056012E+0 9.237255E-1 4.040404E-9 8.807193E-1 1.056012E+0 1.592812E+0 5.050505E-9 1.154061E+0 1.056012E+0 1.599183E+0 6.060606E-9 1.489713E+0 1.056009E+0 1.599740E+0 7.070707E-9 1.497117E+0 1.055657E+0 1.599900E+0 8.080808E-9 1.498877E+0 1.073631E+0 1.599951E+0 9.090909E-9 1.499412E+0 1.386145E+0 1.599971E+0 1.010101E-8 1.499665E+0 1.394779E+0 1.599981E+0 1.111111E-8 1.499801E+0 1.397226E+0 1.599986E+0 1.212121E-8 1.499878E+0 1.398394E+0 1.599990E+0 1.313131E-8 1.499922E+0 1.398971E+0 1.599993E+0 1.414141E-8 1.499948E+0 1.399287E+0 1.599995E+0 1.515152E-8 1.499964E+0 1.399487E+0 1.599996E+0 1.616162E-8 1.499974E+0 1.399622E+0 1.599997E+0 1.717172E-8 1.499980E+0 1.399718E+0 1.599998E+0 1.818182E-8 1.499985E+0 1.399788E+0 1.599998E+0 1.919192E-8 1.499988E+0 1.399839E+0 1.599999E+0 2.020202E-8 1.499990E+0 1.399876E+0 1.599999E+0 2.121212E-8 1.499991E+0 1.399905E+0 1.599999E+0 2.222222E-8 1.499993E+0 1.399926E+0 1.599999E+0 2.323232E-8 1.499994E+0 1.399942E+0 1.600000E+0 2.424242E-8 1.499994E+0 1.399954E+0 1.600000E+0 2.525253E-8 1.499995E+0 1.399964E+0 1.600000E+0 2.626263E-8 1.499996E+0 1.399971E+0 1.600000E+0 2.727273E-8 1.499996E+0 1.399977E+0 1.600000E+0 2.828283E-8 1.499997E+0 1.399981E+0 1.600000E+0 2.929293E-8 1.499997E+0 1.399984E+0 1.600000E+0 3.030303E-8 1.499998E+0 1.399987E+0 1.600000E+0 3.131313E-8 1.499998E+0 1.399989E+0 1.600000E+0 3.232323E-8 1.499998E+0 1.399991E+0 1.600000E+0 3.333333E-8 1.499998E+0 1.399992E+0 1.600000E+0 3.434343E-8 1.499998E+0 1.399993E+0 1.600000E+0 3.535354E-8 1.499999E+0 1.399994E+0 1.600000E+0 3.636364E-8 1.499999E+0 1.399994E+0 1.600000E+0 3.737374E-8 1.499999E+0 1.399995E+0 1.600000E+0 3.838384E-8 1.499999E+0 1.399995E+0 1.600000E+0 3.939394E-8 1.499999E+0 1.399996E+0 1.600000E+0 4.040404E-8 1.499999E+0 1.399996E+0 1.600000E+0 4.141414E-8 1.499999E+0 1.399997E+0 1.600000E+0 4.242424E-8 1.499999E+0 1.399997E+0 1.600000E+0 4.343434E-8 1.499999E+0 1.399997E+0 1.600000E+0 4.444444E-8 1.500000E+0 1.399997E+0 1.600000E+0 4.545455E-8 1.500000E+0 1.399997E+0 1.600000E+0 4.646465E-8 1.500000E+0 1.399998E+0 1.600000E+0 4.747475E-8 1.500000E+0 1.399998E+0 1.600000E+0 4.848485E-8 1.500000E+0 1.399998E+0 1.600000E+0 4.949495E-8 1.500000E+0 1.399998E+0 1.600000E+0 5.050505E-8 1.500000E+0 1.399998E+0 1.600000E+0 5.151515E-8 1.500000E+0 1.399998E+0 1.600000E+0 5.252525E-8 1.500000E+0 1.399998E+0 1.600000E+0 5.353535E-8 1.500000E+0 1.399999E+0 1.600000E+0 5.454545E-8 1.500000E+0 1.399999E+0 1.600000E+0 5.555556E-8 1.500000E+0 1.399999E+0 1.600000E+0 5.656566E-8 1.500000E+0 1.399999E+0 1.600000E+0 5.757576E-8 1.500000E+0 1.399999E+0 1.600000E+0 5.858586E-8 1.500000E+0 1.399999E+0 1.600000E+0 5.959596E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.060606E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.161616E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.262626E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.363636E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.464646E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.565657E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.666667E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.767677E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.868687E-8 1.500000E+0 1.399999E+0 1.600000E+0 6.969697E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.070707E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.171717E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.272727E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.373737E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.474747E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.575758E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.676768E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.777778E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.878788E-8 1.500000E+0 1.400000E+0 1.600000E+0 7.979798E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.080808E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.181818E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.282828E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.383838E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.484848E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.585859E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.686869E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.787879E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.888889E-8 1.500000E+0 1.400000E+0 1.600000E+0 8.989899E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.090909E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.191919E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.292929E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.393939E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.494949E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.595960E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.696970E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.797980E-8 1.500000E+0 1.400000E+0 1.600000E+0 9.898990E-8 1.500000E+0 1.400000E+0 1.600000E+0 1.000000E-7 1.500000E+0 1.400000E+0 1.600000E+0 | [Ramp] R_load=50 dV/dt_r 2.913E-1/2.630E-9 1.730E-1/5.241E-9 4.714E-1/1.146E-9 dV/dt_f 3.716E-1/2.796E-9 2.064E-1/5.339E-9 5.896E-1/1.173E-9 | |[End data_o | |====================================================================== | | [End data_o | ====================================================================== [Model] data_i Model_type Input Vinh=.975 Vinl=.525 C_comp 2p 2p 2p | [Temperature Range] 25 -40 85 | [Voltage Range] 1.5 1.4 1.6 | [GND Clamp] -1.800000E+0 -5.704832E-2 -5.026627E-2 -1.099008E-1 -1.700000E+0 -5.287513E-2 -4.654561E-2 -1.017085E-1 -1.600000E+0 -4.882392E-2 -4.293470E-2 -9.382321E-2 -1.500000E+0 -4.481829E-2 -3.932429E-2 -8.596149E-2 -1.400000E+0 -4.083568E-2 -3.563769E-2 -7.817055E-2 -1.300000E+0 -3.685280E-2 -3.198330E-2 -7.042221E-2 -1.200000E+0 -3.275832E-2 -2.818415E-2 -6.269049E-2 -1.100000E+0 -2.871895E-2 -2.425166E-2 -5.494920E-2 -1.000000E+0 -2.461213E-2 -2.012234E-2 -4.706183E-2 -9.000000E-1 -2.020075E-2 -1.569062E-2 -3.923719E-2 -8.000000E-1 -1.563204E-2 -1.010250E-2 -3.133898E-2 -7.000000E-1 -1.044650E-2 -3.772884E-3 -2.316925E-2 -6.000000E-1 -4.763459E-3 -4.830224E-4 -1.472837E-2 -5.000000E-1 -9.438121E-4 -2.117049E-5 -6.213415E-3 -4.000000E-1 -7.673025E-5 -4.962396E-7 -1.381775E-3 -3.000000E-1 -3.839693E-6 -7.940445E-9 -1.599496E-4 -2.000000E-1 -1.330835E-7 -1.029103E-10 -1.215205E-5 -1.000000E-1 -3.521048E-9 -5.211748E-12 -6.475873E-7 2.220446E-16 -5.290602E-11 -3.304494E-12 -1.750938E-8 1.000000E-1 2.300479E-11 -2.304878E-12 9.192462E-9 2.000000E-1 2.714762E-11 -1.312062E-12 1.071577E-8 3.000000E-1 2.941658E-11 -3.190781E-13 1.115899E-8 4.000000E-1 3.155121E-11 6.741274E-13 1.152096E-8 5.000000E-1 3.367229E-11 1.667444E-12 1.187080E-8 6.000000E-1 3.580569E-11 2.659872E-12 1.222056E-8 7.000000E-1 3.796019E-11 3.652745E-12 1.257410E-8 8.000000E-1 4.014167E-11 4.646061E-12 1.293305E-8 9.000000E-1 4.234746E-11 5.639267E-12 1.329828E-8 1.000000E+0 4.458545E-11 6.632028E-12 1.367027E-8 1.100000E+0 4.685341E-11 7.625012E-12 1.404939E-8 1.200000E+0 4.915202E-11 8.618883E-12 1.443590E-8 1.300000E+0 5.148260E-11 9.612089E-12 1.483004E-8 1.400000E+0 5.384693E-11 1.060596E-11 1.523211E-8 1.500000E+0 5.624812E-11 1.159761E-11 1.564245E-8 1.600000E+0 5.868195E-11 1.259082E-11 1.606163E-8 1.700000E+0 6.115686E-11 1.358646E-11 1.649047E-8 1.800000E+0 6.367395E-11 1.457678E-11 1.693024E-8 | [POWER Clamp] -1.800000E+0 1.365139E-10 3.096190E-11 3.763351E-8 -1.700000E+0 1.292291E-10 2.997425E-11 3.518289E-8 -1.600000E+0 1.226255E-10 2.897682E-11 3.300133E-8 -1.500000E+0 1.166285E-10 2.798739E-11 3.106267E-8 -1.400000E+0 1.111680E-10 2.699352E-11 2.934206E-8 -1.300000E+0 1.061871E-10 2.599832E-11 2.781599E-8 -1.200000E+0 1.016116E-10 2.500622E-11 2.646236E-8 -1.100000E+0 9.739409E-11 2.401235E-11 2.526049E-8 -10.000000E-1 9.348300E-11 2.301759E-11 2.419113E-8 -9.000000E-1 8.983303E-11 2.202505E-11 2.323652E-8 -8.000000E-1 8.640910E-11 2.102984E-11 2.238039E-8 -7.000000E-1 8.317036E-11 2.003908E-11 2.160796E-8 -6.000000E-1 8.008927E-11 1.904565E-11 2.090597E-8 -5.000000E-1 7.713652E-11 1.805311E-11 2.026266E-8 -4.000000E-1 7.429035E-11 1.705747E-11 1.966772E-8 -3.000000E-1 7.153833E-11 1.606804E-11 1.911230E-8 -2.000000E-1 6.885603E-11 1.507283E-11 1.858891E-8 -10.000000E-2 6.623724E-11 1.408251E-11 1.809134E-8 0.0 6.367395E-11 1.308820E-11 1.761460E-8 | |[End data_i | |====================================================================== [End]