| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fxlp34p5_110.ibs | [File Rev] 1.0 | [Date] 17-Jul-03 2:31:18 PM | [Source] | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] | [Component] fxlp34p6 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 vcca POWER 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=0.6 Rref=1M Cref=15p C_comp 4p NA NA | [Temperature Range] 25 -40 85 | [Voltage Range] 1.2 1.1 1.3 | [Pullup] -1.200000E+0 4.205859E-2 3.288463E-2 5.094193E-2 -1.100000E+0 3.634828E-2 2.799863E-2 4.411148E-2 -1.000000E+0 3.088626E-2 2.348861E-2 3.651103E-2 -9.000000E-1 2.577158E-2 1.951571E-2 3.233264E-2 -8.000000E-1 2.120520E-2 1.615040E-2 2.619336E-2 -7.000000E-1 1.718346E-2 1.331103E-2 2.203820E-2 -6.000000E-1 1.384965E-2 1.070872E-2 1.799968E-2 -5.000000E-1 1.099804E-2 8.274673E-3 1.413702E-2 -4.000000E-1 8.384014E-3 6.032684E-3 1.065548E-2 -3.000000E-1 5.944003E-3 4.024928E-3 7.648118E-3 -2.000000E-1 3.700419E-3 2.303563E-3 4.887314E-3 -1.000000E-1 1.699385E-3 9.336653E-4 2.325792E-3 0.0 8.393108E-11 -5.045386E-11 2.905178E-8 10.000000E-2 -1.374595E-3 -5.087753E-4 -2.056645E-3 2.000000E-1 -2.448156E-3 -7.060925E-4 -3.845969E-3 3.000000E-1 -3.221044E-3 -7.646104E-4 -5.365852E-3 4.000000E-1 -3.704446E-3 -8.026592E-4 -6.614603E-3 5.000000E-1 -3.960356E-3 -8.359451E-4 -7.591917E-3 6.000000E-1 -4.112004E-3 -8.669475E-4 -8.303038E-3 7.000000E-1 -4.229799E-3 -8.965959E-4 -8.775458E-3 8.000000E-1 -4.332328E-3 -9.253896E-4 -9.085099E-3 9.000000E-1 -4.425544E-3 -9.536387E-4 -9.316517E-3 1.000000E+0 -4.512330E-3 -9.815499E-4 -9.510710E-3 1.100000E+0 -4.594425E-3 -1.009268E-3 -9.682998E-3 1.200000E+0 -4.672986E-3 -1.036897E-3 -9.840490E-3 1.300000E+0 -4.748833E-3 -1.064516E-3 -9.987298E-3 1.400000E+0 -4.822638E-3 -1.092187E-3 -1.012649E-2 1.500000E+0 -4.897037E-3 -1.120214E-3 -1.026727E-2 1.600000E+0 -5.015673E-3 -1.159976E-3 -1.050415E-2 1.700000E+0 -5.700443E-3 -1.480567E-3 -1.158608E-2 1.800000E+0 -8.741280E-3 -3.915958E-3 -1.595563E-2 1.900000E+0 -1.396476E-2 -9.342928E-3 -2.468540E-2 2.000000E+0 -1.981371E-2 -1.555867E-2 -3.409377E-2 2.100000E+0 -2.593854E-2 -2.194380E-2 -4.383142E-2 2.200000E+0 -3.230983E-2 -2.855939E-2 -5.381601E-2 2.300000E+0 -3.889560E-2 -3.538672E-2 -6.400553E-2 2.400000E+0 -4.565405E-2 -4.237816E-2 -7.436184E-2 | [Pulldown] -1.200000E+0 -6.378078E-2 -5.738038E-2 -9.663613E-2 -1.100000E+0 -5.640683E-2 -5.004310E-2 -8.540904E-2 -1.000000E+0 -4.901466E-2 -4.274550E-2 -7.417111E-2 -9.000000E-1 -4.162599E-2 -3.544920E-2 -6.295227E-2 -8.000000E-1 -3.425551E-2 -2.800492E-2 -5.178002E-2 -7.000000E-1 -2.690028E-2 -2.086545E-2 -4.068082E-2 -6.000000E-1 -1.981858E-2 -1.604865E-2 -2.970792E-2 -5.000000E-1 -1.441109E-2 -1.297808E-2 -1.923600E-2 -4.000000E-1 -1.097706E-2 -1.015031E-2 -1.266979E-2 -3.000000E-1 -8.056181E-3 -7.379481E-3 -8.837092E-3 -2.000000E-1 -5.240771E-3 -4.710090E-3 -5.747067E-3 -1.000000E-1 -2.536472E-3 -2.213978E-3 -2.813345E-3 2.220446E-16 -5.934139E-11 -3.740015E-11 -2.950429E-8 1.000000E-1 2.187672E-3 1.678710E-3 2.549072E-3 2.000000E-1 3.907912E-3 2.707236E-3 4.723542E-3 3.000000E-1 5.178014E-3 3.169039E-3 6.531784E-3 4.000000E-1 6.017911E-3 3.312596E-3 7.982506E-3 5.000000E-1 6.471599E-3 3.370361E-3 9.084862E-3 6.000000E-1 6.673244E-3 3.405830E-3 9.850260E-3 7.000000E-1 6.773069E-3 3.433120E-3 1.030954E-2 8.000000E-1 6.835581E-3 3.456599E-3 1.055476E-2 9.000000E-1 6.881867E-3 3.478013E-3 1.069448E-2 1.000000E+0 6.919851E-3 3.498191E-3 1.078679E-2 1.100000E+0 6.953064E-3 3.517576E-3 1.085565E-2 1.200000E+0 6.983295E-3 3.536424E-3 1.091152E-2 1.300000E+0 7.011546E-3 3.554896E-3 1.095951E-2 1.400000E+0 7.038423E-3 3.573096E-3 1.100254E-2 1.500000E+0 7.064428E-3 3.591096E-3 1.104397E-2 1.600000E+0 7.091816E-3 3.608998E-3 1.110174E-2 1.700000E+0 7.144960E-3 3.628062E-3 1.129707E-2 1.800000E+0 7.362199E-3 3.665785E-3 1.195816E-2 1.900000E+0 8.138946E-3 3.865637E-3 1.295683E-2 2.000000E+0 9.803834E-3 4.680321E-3 1.408484E-2 2.100000E+0 1.217723E-2 6.247677E-3 1.533883E-2 2.200000E+0 1.527876E-2 8.470131E-3 1.672150E-2 2.300000E+0 1.884248E-2 1.110000E-2 1.823492E-2 2.400000E+0 2.274099E-2 1.416295E-2 1.988357E-2 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.245746E-1 4.977441E-2 4.592767E-1 2.020202E-9 2.245746E-1 4.977441E-2 4.592767E-1 4.040404E-9 2.244703E-1 4.977441E-2 7.261661E-2 6.060606E-9 7.269605E-2 4.977441E-2 9.256737E-4 8.080808E-9 2.628506E-3 4.977441E-2 2.651127E-4 1.010101E-8 6.349518E-4 4.977441E-2 9.191331E-5 1.212121E-8 2.426899E-4 4.977441E-2 3.773889E-5 1.414141E-8 1.033288E-4 4.977422E-2 1.891472E-5 1.616162E-8 4.662246E-5 4.965159E-2 1.136072E-5 1.818182E-8 2.245647E-5 5.408061E-2 7.704052E-6 2.020202E-8 1.175736E-5 6.655663E-2 5.587824E-6 2.222222E-8 6.779290E-6 1.113421E-3 4.203430E-6 2.424242E-8 4.295871E-6 1.253131E-3 3.236279E-6 2.626263E-8 2.941330E-6 6.680799E-4 2.539755E-6 2.828283E-8 2.127010E-6 1.975974E-4 2.031569E-6 3.030303E-8 1.592232E-6 3.813146E-4 1.658840E-6 3.232323E-8 1.216469E-6 3.550316E-4 1.384944E-6 3.434343E-8 9.400919E-7 3.375835E-4 1.183466E-6 3.636364E-8 7.311184E-7 3.193665E-4 1.035224E-6 3.838384E-8 5.705787E-7 2.770945E-4 9.261500E-7 4.040404E-8 0.0 2.195560E-4 8.458973E-7 4.242424E-8 0.0 1.593799E-4 7.868535E-7 4.444444E-8 0.0 1.053140E-4 7.434159E-7 4.646465E-8 0.0 6.597037E-5 7.114607E-7 4.848485E-8 0.0 4.014039E-5 6.879537E-7 5.050505E-8 0.0 2.404210E-5 6.706629E-7 5.252525E-8 0.0 1.428329E-5 6.579462E-7 5.454545E-8 0.0 8.452249E-6 6.485913E-7 5.656566E-8 0.0 4.995807E-6 6.417096E-7 5.858586E-8 0.0 2.955149E-6 6.366473E-7 6.060606E-8 0.0 1.752249E-6 6.329235E-7 6.262626E-8 0.0 1.043121E-6 6.301842E-7 6.464646E-8 0.0 6.245067E-7 6.281692E-7 6.666667E-8 0.0 0.0 6.266871E-7 6.868687E-8 0.0 0.0 6.255969E-7 7.070707E-8 0.0 0.0 6.247950E-7 7.272727E-8 0.0 0.0 6.242053E-7 7.474747E-8 0.0 0.0 6.237715E-7 7.676768E-8 0.0 0.0 6.234524E-7 7.878788E-8 0.0 0.0 6.232176E-7 8.080808E-8 0.0 0.0 6.230449E-7 8.282828E-8 0.0 0.0 6.229179E-7 8.484848E-8 0.0 0.0 6.228245E-7 8.686869E-8 0.0 0.0 6.227558E-7 8.888889E-8 0.0 0.0 6.227052E-7 9.090909E-8 0.0 0.0 6.226680E-7 9.292929E-8 0.0 0.0 6.226407E-7 9.494949E-8 0.0 0.0 6.226206E-7 9.696970E-8 0.0 0.0 6.226057E-7 9.898990E-8 0.0 0.0 6.225949E-7 1.010101E-7 0.0 0.0 6.225869E-7 1.030303E-7 0.0 0.0 6.225810E-7 1.050505E-7 0.0 0.0 6.225766E-7 1.070707E-7 0.0 0.0 6.225735E-7 1.090909E-7 0.0 0.0 6.225711E-7 1.111111E-7 0.0 0.0 6.225694E-7 1.131313E-7 0.0 0.0 6.225681E-7 1.151515E-7 0.0 0.0 6.225672E-7 1.171717E-7 0.0 0.0 6.225665E-7 1.191919E-7 0.0 0.0 6.225660E-7 1.212121E-7 0.0 0.0 6.225656E-7 1.232323E-7 0.0 0.0 6.225654E-7 1.252525E-7 0.0 0.0 6.225652E-7 1.272727E-7 0.0 0.0 6.225650E-7 1.292929E-7 0.0 0.0 6.225649E-7 1.313131E-7 0.0 0.0 6.225648E-7 1.333333E-7 0.0 0.0 6.225648E-7 1.353535E-7 0.0 0.0 6.225647E-7 1.373737E-7 0.0 0.0 6.225647E-7 1.393939E-7 0.0 0.0 6.225647E-7 1.414141E-7 0.0 0.0 6.225646E-7 1.434343E-7 0.0 0.0 6.225646E-7 1.454545E-7 0.0 0.0 6.225646E-7 1.474747E-7 0.0 0.0 6.225646E-7 1.494949E-7 0.0 0.0 6.225646E-7 1.515152E-7 0.0 0.0 6.225646E-7 1.535354E-7 0.0 0.0 6.225646E-7 1.555556E-7 0.0 0.0 6.225646E-7 1.575758E-7 0.0 0.0 6.225646E-7 1.595960E-7 0.0 0.0 6.225646E-7 1.616162E-7 0.0 0.0 6.225646E-7 1.636364E-7 0.0 0.0 6.225646E-7 1.656566E-7 0.0 0.0 6.225646E-7 1.676768E-7 0.0 0.0 6.225646E-7 1.696970E-7 0.0 0.0 6.225646E-7 1.717172E-7 0.0 0.0 6.225646E-7 1.737374E-7 0.0 0.0 6.225646E-7 1.757576E-7 0.0 0.0 6.225646E-7 1.777778E-7 0.0 0.0 6.225646E-7 1.797980E-7 0.0 0.0 6.225646E-7 1.818182E-7 0.0 0.0 6.225646E-7 1.838384E-7 0.0 0.0 6.225646E-7 1.858586E-7 0.0 0.0 6.225646E-7 1.878788E-7 0.0 0.0 6.225646E-7 1.898990E-7 0.0 0.0 6.225646E-7 1.919192E-7 0.0 0.0 6.225646E-7 1.939394E-7 0.0 0.0 6.225646E-7 1.959596E-7 0.0 0.0 6.225646E-7 1.979798E-7 0.0 0.0 6.225646E-7 2.000000E-7 0.0 0.0 6.225646E-7 | [Falling Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 1.200000E+0 1.100000E+0 1.299999E+0 2.020202E-9 1.200000E+0 1.100000E+0 1.299999E+0 4.040404E-9 1.200037E+0 1.100000E+0 1.309591E+0 6.060606E-9 1.203489E+0 1.100000E+0 1.073271E+0 8.080808E-9 1.201110E+0 1.100000E+0 8.593175E-1 1.010101E-8 1.080099E+0 1.100000E+0 7.968136E-1 1.212121E-8 9.541711E-1 1.100000E+0 7.808333E-1 1.414141E-8 8.956330E-1 1.100000E+0 7.764758E-1 1.616162E-8 8.718865E-1 1.100029E+0 7.752250E-1 1.818182E-8 8.626303E-1 1.099449E+0 7.748586E-1 2.020202E-8 8.590673E-1 1.099886E+0 7.747488E-1 2.222222E-8 8.577006E-1 1.102213E+0 7.747145E-1 2.424242E-8 8.571761E-1 1.102323E+0 7.747027E-1 2.626263E-8 8.569740E-1 1.101321E+0 7.746980E-1 2.828283E-8 8.568954E-1 1.100484E+0 7.746957E-1 3.030303E-8 8.568644E-1 1.100175E+0 7.746943E-1 3.232323E-8 8.568516E-1 1.100085E+0 7.746934E-1 3.434343E-8 8.568461E-1 1.099838E+0 7.746928E-1 3.636364E-8 8.568435E-1 1.096722E+0 7.746923E-1 3.838384E-8 8.568421E-1 1.079643E+0 7.746920E-1 4.040404E-8 8.568412E-1 1.044555E+0 7.746918E-1 4.242424E-8 8.568407E-1 1.005978E+0 7.746916E-1 4.444444E-8 8.568403E-1 9.755428E-1 7.746915E-1 4.646465E-8 8.568400E-1 9.551881E-1 7.746914E-1 4.848485E-8 8.568398E-1 9.426927E-1 7.746913E-1 5.050505E-8 8.568396E-1 9.353675E-1 7.746913E-1 5.252525E-8 8.568394E-1 9.311804E-1 7.746912E-1 5.454545E-8 8.568393E-1 9.288185E-1 7.746912E-1 5.656566E-8 8.568393E-1 9.274962E-1 7.746912E-1 5.858586E-8 8.568392E-1 9.267590E-1 7.746912E-1 6.060606E-8 8.568392E-1 9.263488E-1 7.746912E-1 6.262626E-8 8.568391E-1 9.261207E-1 7.746912E-1 6.464646E-8 8.568391E-1 9.259940E-1 7.746911E-1 6.666667E-8 8.568391E-1 9.259234E-1 7.746911E-1 6.868687E-8 8.568390E-1 9.258842E-1 7.746911E-1 7.070707E-8 8.568390E-1 9.258623E-1 7.746911E-1 7.272727E-8 8.568390E-1 9.258501E-1 7.746911E-1 7.474747E-8 8.568390E-1 9.258432E-1 7.746911E-1 7.676768E-8 8.568390E-1 9.258393E-1 7.746911E-1 7.878788E-8 8.568390E-1 9.258371E-1 7.746911E-1 8.080808E-8 8.568390E-1 9.258358E-1 7.746911E-1 8.282828E-8 8.568390E-1 9.258351E-1 7.746911E-1 8.484848E-8 8.568390E-1 9.258347E-1 7.746911E-1 8.686869E-8 8.568390E-1 9.258344E-1 7.746911E-1 8.888889E-8 8.568390E-1 9.258342E-1 7.746911E-1 9.090909E-8 8.568390E-1 9.258341E-1 7.746911E-1 9.292929E-8 8.568390E-1 9.258341E-1 7.746911E-1 9.494949E-8 8.568390E-1 9.258340E-1 7.746911E-1 9.696970E-8 8.568390E-1 9.258340E-1 7.746911E-1 9.898990E-8 8.568390E-1 9.258340E-1 7.746911E-1 1.010101E-7 8.568390E-1 9.258340E-1 7.746911E-1 1.030303E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.050505E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.070707E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.090909E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.111111E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.131313E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.151515E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.171717E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.191919E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.212121E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.232323E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.252525E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.272727E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.292929E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.313131E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.333333E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.353535E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.373737E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.393939E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.414141E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.434343E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.454545E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.474747E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.494949E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.515152E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.535354E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.555556E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.575758E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.595960E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.616162E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.636364E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.656566E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.676768E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.696970E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.717172E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.737374E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.757576E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.777778E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.797980E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.818182E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.838384E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.858586E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.878788E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.898990E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.919192E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.939394E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.959596E-7 8.568390E-1 9.258339E-1 7.746911E-1 1.979798E-7 8.568390E-1 9.258339E-1 7.746911E-1 2.000000E-7 8.568390E-1 9.258339E-1 7.746911E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 6.225646E-7 2.020202E-9 0.0 0.0 6.255586E-7 4.040404E-9 5.698399E-7 0.0 -4.458902E-3 6.060606E-9 3.899112E-4 0.0 1.803151E-1 8.080808E-9 -1.313816E-3 0.0 3.922950E-1 1.010101E-8 7.581654E-2 0.0 4.434338E-1 1.212121E-8 1.713785E-1 -5.974027E-7 4.551737E-1 1.414141E-8 2.074933E-1 -9.110163E-6 4.581770E-1 1.616162E-8 2.192176E-1 1.072874E-4 4.589687E-1 1.818182E-8 2.228974E-1 3.665670E-5 4.591819E-1 2.020202E-8 2.240432E-1 2.215525E-5 4.592418E-1 2.222222E-8 2.244006E-1 -1.199887E-4 4.592603E-1 2.424242E-8 2.245132E-1 -1.753930E-3 4.592671E-1 2.626263E-8 2.245497E-1 -9.327323E-4 4.592703E-1 2.828283E-8 2.245623E-1 1.842947E-4 4.592722E-1 3.030303E-8 2.245672E-1 1.679336E-2 4.592735E-1 3.232323E-8 2.245695E-1 3.597941E-2 4.592744E-1 3.434343E-8 2.245708E-1 4.478061E-2 4.592750E-1 3.636364E-8 2.245717E-1 4.806238E-2 4.592755E-1 3.838384E-8 2.245724E-1 4.920008E-2 4.592758E-1 4.040404E-8 2.245729E-1 4.958229E-2 4.592761E-1 4.242424E-8 2.245732E-1 4.970903E-2 4.592762E-1 4.444444E-8 2.245735E-1 4.975102E-2 4.592764E-1 4.646465E-8 2.245738E-1 4.976513E-2 4.592765E-1 4.848485E-8 2.245739E-1 4.977006E-2 4.592765E-1 5.050505E-8 2.245741E-1 4.977194E-2 4.592766E-1 5.252525E-8 2.245742E-1 4.977277E-2 4.592766E-1 5.454545E-8 2.245743E-1 4.977321E-2 4.592766E-1 5.656566E-8 2.245744E-1 4.977349E-2 4.592766E-1 5.858586E-8 2.245744E-1 4.977369E-2 4.592767E-1 6.060606E-8 2.245744E-1 4.977384E-2 4.592767E-1 6.262626E-8 2.245745E-1 4.977396E-2 4.592767E-1 6.464646E-8 2.245745E-1 4.977405E-2 4.592767E-1 6.666667E-8 2.245745E-1 4.977413E-2 4.592767E-1 6.868687E-8 2.245745E-1 4.977419E-2 4.592767E-1 7.070707E-8 2.245745E-1 4.977423E-2 4.592767E-1 7.272727E-8 2.245746E-1 4.977427E-2 4.592767E-1 7.474747E-8 2.245746E-1 4.977430E-2 4.592767E-1 7.676768E-8 2.245746E-1 4.977432E-2 4.592767E-1 7.878788E-8 2.245746E-1 4.977434E-2 4.592767E-1 8.080808E-8 2.245746E-1 4.977435E-2 4.592767E-1 8.282828E-8 2.245746E-1 4.977436E-2 4.592767E-1 8.484848E-8 2.245746E-1 4.977437E-2 4.592767E-1 8.686869E-8 2.245746E-1 4.977438E-2 4.592767E-1 8.888889E-8 2.245746E-1 4.977438E-2 4.592767E-1 9.090909E-8 2.245746E-1 4.977439E-2 4.592767E-1 9.292929E-8 2.245746E-1 4.977439E-2 4.592767E-1 9.494949E-8 2.245746E-1 4.977440E-2 4.592767E-1 9.696970E-8 2.245746E-1 4.977440E-2 4.592767E-1 9.898990E-8 2.245746E-1 4.977440E-2 4.592767E-1 1.010101E-7 2.245746E-1 4.977440E-2 4.592767E-1 1.030303E-7 2.245746E-1 4.977440E-2 4.592767E-1 1.050505E-7 2.245746E-1 4.977440E-2 4.592767E-1 1.070707E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.090909E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.111111E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.131313E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.151515E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.171717E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.191919E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.212121E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.232323E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.252525E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.272727E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.292929E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.313131E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.333333E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.353535E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.373737E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.393939E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.414141E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.434343E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.454545E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.474747E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.494949E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.515152E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.535354E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.555556E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.575758E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.595960E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.616162E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.636364E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.656566E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.676768E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.696970E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.717172E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.737374E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.757576E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.777778E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.797980E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.818182E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.838384E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.858586E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.878788E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.898990E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.919192E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.939394E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.959596E-7 2.245746E-1 4.977441E-2 4.592767E-1 1.979798E-7 2.245746E-1 4.977441E-2 4.592767E-1 2.000000E-7 2.245746E-1 4.977441E-2 4.592767E-1 | [Rising Waveform] R_fixture=50 V_fixture=1.2 V_fixture_min=1.1 V_fixture_max=1.3 0.0 8.568390E-1 9.258339E-1 7.746911E-1 2.020202E-9 8.568390E-1 9.258339E-1 7.746911E-1 4.040404E-9 8.568369E-1 9.258339E-1 9.126720E-1 6.060606E-9 8.531297E-1 9.258339E-1 1.298036E+0 8.080808E-9 1.192670E+0 9.258326E-1 1.299640E+0 1.010101E-8 1.198697E+0 9.258304E-1 1.299896E+0 1.212121E-8 1.199658E+0 9.258344E-1 1.299962E+0 1.414141E-8 1.199879E+0 9.259222E-1 1.299982E+0 1.616162E-8 1.199951E+0 9.243616E-1 1.299989E+0 1.818182E-8 1.199977E+0 9.183727E-1 1.299992E+0 2.020202E-8 1.199988E+0 9.118662E-1 1.299995E+0 2.222222E-8 1.199992E+0 9.153498E-1 1.299996E+0 2.424242E-8 1.199995E+0 1.078202E+0 1.299997E+0 2.626263E-8 1.199996E+0 1.097096E+0 1.299997E+0 2.828283E-8 1.199997E+0 1.098101E+0 1.299998E+0 3.030303E-8 1.199998E+0 1.099393E+0 1.299998E+0 3.232323E-8 1.199998E+0 1.099803E+0 1.299999E+0 3.434343E-8 1.199999E+0 1.099929E+0 1.299999E+0 3.636364E-8 1.199999E+0 1.099971E+0 1.299999E+0 3.838384E-8 1.199999E+0 1.099987E+0 1.299999E+0 4.040404E-8 1.199999E+0 1.099993E+0 1.299999E+0 4.242424E-8 1.200000E+0 1.099996E+0 1.299999E+0 4.444444E-8 1.200000E+0 1.099997E+0 1.299999E+0 4.646465E-8 1.200000E+0 1.099998E+0 1.299999E+0 4.848485E-8 1.200000E+0 1.099998E+0 1.299999E+0 5.050505E-8 1.200000E+0 1.099999E+0 1.299999E+0 5.252525E-8 1.200000E+0 1.099999E+0 1.299999E+0 5.454545E-8 1.200000E+0 1.099999E+0 1.299999E+0 5.656566E-8 1.200000E+0 1.099999E+0 1.299999E+0 5.858586E-8 1.200000E+0 1.100000E+0 1.299999E+0 6.060606E-8 1.200000E+0 1.100000E+0 1.299999E+0 6.262626E-8 1.200000E+0 1.100000E+0 1.299999E+0 6.464646E-8 1.200000E+0 1.100000E+0 1.299999E+0 6.666667E-8 1.200000E+0 1.100000E+0 1.299999E+0 6.868687E-8 1.200000E+0 1.100000E+0 1.299999E+0 7.070707E-8 1.200000E+0 1.100000E+0 1.299999E+0 7.272727E-8 1.200000E+0 1.100000E+0 1.299999E+0 7.474747E-8 1.200000E+0 1.100000E+0 1.299999E+0 7.676768E-8 1.200000E+0 1.100000E+0 1.299999E+0 7.878788E-8 1.200000E+0 1.100000E+0 1.299999E+0 8.080808E-8 1.200000E+0 1.100000E+0 1.299999E+0 8.282828E-8 1.200000E+0 1.100000E+0 1.299999E+0 8.484848E-8 1.200000E+0 1.100000E+0 1.299999E+0 8.686869E-8 1.200000E+0 1.100000E+0 1.299999E+0 8.888889E-8 1.200000E+0 1.100000E+0 1.299999E+0 9.090909E-8 1.200000E+0 1.100000E+0 1.299999E+0 9.292929E-8 1.200000E+0 1.100000E+0 1.299999E+0 9.494949E-8 1.200000E+0 1.100000E+0 1.299999E+0 9.696970E-8 1.200000E+0 1.100000E+0 1.299999E+0 9.898990E-8 1.200000E+0 1.100000E+0 1.299999E+0 1.010101E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.030303E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.050505E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.070707E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.090909E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.111111E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.131313E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.151515E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.171717E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.191919E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.212121E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.232323E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.252525E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.272727E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.292929E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.313131E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.333333E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.353535E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.373737E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.393939E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.414141E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.434343E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.454545E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.474747E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.494949E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.515152E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.535354E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.555556E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.575758E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.595960E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.616162E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.636364E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.656566E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.676768E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.696970E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.717172E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.737374E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.757576E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.777778E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.797980E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.818182E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.838384E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.858586E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.878788E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.898990E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.919192E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.939394E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.959596E-7 1.200000E+0 1.100000E+0 1.299999E+0 1.979798E-7 1.200000E+0 1.100000E+0 1.299999E+0 2.000000E-7 1.200000E+0 1.100000E+0 1.299999E+0 | [Ramp] R_load=50 dV/dt_r 1.347E-1/2.796E-9 2.986E-2/3.273E-9 2.756E-1/2.083E-9 dV/dt_f 2.059E-1/3.414E-9 1.045E-1/6.515E-9 3.152E-1/2.364E-9 | |[End data_o | |====================================================================== | | [End data_o | ====================================================================== | [End data_o | ====================================================================== [Model] data_i Model_type Input Vinh=0.715 Vinl=0.385 C_comp 2p 2p 2p [Model Spec] | [Temperature Range] 25 -40 85 | [Voltage Range] 1.2 1.1 1.3 | [GND Clamp] -1.200000E+0 -3.223834E-2 -2.782964E-2 -6.169858E-2 -1.100000E+0 -2.821992E-2 -2.390567E-2 -5.416023E-2 -1.000000E+0 -2.420582E-2 -1.983444E-2 -4.643386E-2 -9.000000E-1 -1.986855E-2 -1.545202E-2 -3.873040E-2 -8.000000E-1 -1.536088E-2 -9.916085E-3 -3.092825E-2 -7.000000E-1 -1.023446E-2 -3.661926E-3 -2.283908E-2 -6.000000E-1 -4.626258E-3 -4.549454E-4 -1.447350E-2 -5.000000E-1 -8.962193E-4 -1.938315E-5 -6.044995E-3 -4.000000E-1 -7.095018E-5 -4.483154E-7 -1.313737E-3 -3.000000E-1 -3.502341E-6 -7.099674E-9 -1.483620E-4 -2.000000E-1 -1.202430E-7 -9.054513E-11 -1.111376E-5 -1.000000E-1 -3.147225E-9 -3.994804E-12 -5.857344E-7 2.220446E-16 -4.314139E-11 -2.203583E-12 -1.472997E-8 1.000000E-1 2.437567E-11 -1.205008E-12 9.301817E-9 2.000000E-1 2.835104E-11 -2.117751E-13 1.072112E-8 3.000000E-1 3.061706E-11 7.811529E-13 1.116044E-8 4.000000E-1 3.275125E-11 1.774358E-12 1.152226E-8 5.000000E-1 3.487210E-11 2.767120E-12 1.187210E-8 6.000000E-1 3.700595E-11 3.760325E-12 1.222186E-8 7.000000E-1 3.916012E-11 4.753531E-12 1.257540E-8 8.000000E-1 4.133960E-11 5.745626E-12 1.293435E-8 9.000000E-1 4.354828E-11 6.739498E-12 1.329958E-8 1.000000E+0 4.578537E-11 7.732259E-12 1.367157E-8 1.100000E+0 4.805156E-11 8.725465E-12 1.405069E-8 1.200000E+0 5.035239E-11 9.718226E-12 1.443719E-8 | [POWER Clamp] -1.200000E+0 8.128964E-11 2.064171E-11 2.057896E-8 -1.100000E+0 7.833600E-11 1.964739E-11 1.996103E-8 -1.000000E+0 7.549161E-11 1.865574E-11 1.938688E-8 -9.000000E-1 7.273782E-11 1.766232E-11 1.884832E-8 -8.000000E-1 7.005552E-11 1.667067E-11 1.833853E-8 -7.000000E-1 6.743761E-11 1.567635E-11 1.785193E-8 -6.000000E-1 6.487433E-11 1.468514E-11 1.738408E-8 -5.000000E-1 6.235723E-11 1.369083E-11 1.693154E-8 -4.000000E-1 5.988232E-11 1.269807E-11 1.649177E-8 -3.000000E-1 5.744671E-11 1.170552E-11 1.606293E-8 -2.000000E-1 5.504752E-11 1.071165E-11 1.564375E-8 -1.000000E-1 5.268297E-11 9.718448E-12 1.523341E-8 0.0 5.035239E-11 8.724799E-12 1.483134E-8 | |[End data_i | |====================================================================== [End]