| ***************************************************************************** | Fairchild Semiconductor | IBIS Model of FSUSB74UMX | USB2.0 High_Speed USB2.0 Switch | 16 Lead Quad, UMLP, 1.8*2.6mm | ***************************************************************************** [IBIS Ver] 4.2 | [Comment Char] |_char | [File name] fsusb74umx.ibs | [File Rev] 1.1 | [Date] 2013-7-01 14:41:18 | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 2.5 to 4.4 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2011 Fairchild Semiconductor Corp | [Component] FSUSB74 Si_location Die Timing_location Die | [Manufacturer] fairchild semiconductor | [Package] R_pkg 0.044 0.039 0.051 L_pkg 0.4n 0.35n 0.5n C_pkg 0.063p 0.06p 0.073p | [Pin] signal_name model_name R_pin L_pin C_pin 1 GND GND 0.0502 0.4756n 0.0703p 2 D+ D 0.0443 0.4051n 0.0610p 3 D- D 0.0391 0.3541n 0.0632p 4 VCC POWER 0.0391 0.3531n 0.0738p 5 SEL1 CTRL 0.0513 0.4935n 0.0637p 6 SEL0 CTRL 0.0513 0.5020n 0.0728p 7 HSD3- HSD 0.0513 0.4923n 0.0601p 8 HSD3+ HSD 0.0513 0.4935n 0.0637p 9 HSD2- HSD 0.0502 0.4756n 0.0703p 10 HSD2+ HSD 0.0443 0.4051n 0.0610p 11 HSD1+ HSD 0.0391 0.3541n 0.0632p 12 HSD1- HSD 0.0391 0.3531n 0.0738p 13 HSD0+ HSD 0.0513 0.4935n 0.0637p 14 HSD0- HSD 0.0513 0.5020n 0.0728p 15 OE CTRL 0.0513 0.4923n 0.0601p 16 NC NC 0.0513 0.4935n 0.0637p | [Series Pin Mapping] pin_2 model_name |function_table_group | HSD0+ ==>> D+ 13 2 HSD_S |1 13 3 res10giga | D+ ==>> HSD0+ 2 13 HSD_S |5 2 14 res10giga | HSD0- ==>> D- 14 3 HSD_S |1 14 2 res10giga | D- ==>> HSD0- 3 14 HSD_S |5 3 13 res10giga | HSD1+ ==>> D+ 11 2 HSD_S |2 11 3 res10giga | D+ ==>> HSD1+ 2 11 HSD_S |6 2 12 res10giga | HSD1- ==>> D- 12 3 HSD_S |2 12 2 res10giga | D- ==>> HSD1- 3 12 HSD_S |6 3 11 res10giga | HSD2+ ==>> D+ 10 2 HSD_S |3 10 3 res10giga | D+ ==>> HSD2+ 2 10 HSD_S |7 2 9 res10giga | HSD2- ==>> D- 9 3 HSD_S |3 9 2 res10giga | D- ==>> HSD2- 3 9 HSD_S |7 3 10 res10giga | HSD3+ ==>> D+ 8 2 HSD_S |4 8 3 res10giga | D+ ==>> HSD3+ 2 8 HSD_S |8 2 7 res10giga | HSD3- ==>> D- 7 3 HSD_S |4 7 2 res10giga | D- ==>> DHS3- 3 7 HSD_S |8 3 8 res10giga | |[Series Switch Groups] |On 1 / |On 2 / |On 3 / |On 4 / |Off 1 2 3 4 / |On 5 / |On 6 / |On 7 / |On 8 / |Off 5 6 7 8 / | | | | ======================================================================= | [Model] res10giga Model_type Series Polarity Non-Inverting Enable Active-High | typ min max C_comp 0.0 0.0 0.0 | typ min max [Voltage Range] 5.000000V 5.000000V 5.000000V [R Series] 10.0E9 10.0E9 10.0E9 | | | | ======================================================================= | [Model] CTRL Model_type Input Vinh = 1.0V Vinl = 0.35V C_comp 2.54pF 2.43pF 2.64pF | [Voltage Range] 3.3V 2.5V 4.4V | [Temperature Range] 25.0 85.0 -40.0 | [GND Clamp] -3.3E0 -3.424931E0 -3.426725E0 -3.414156E0 -3.2406E0 -3.340541E0 -3.34405E0 -3.327882E0 -3.1713E0 -3.242116E0 -3.24763E0 -3.227253E0 -3.102E0 -3.143724E0 -3.151247E0 -3.126654E0 -3.0426E0 -3.059417E0 -3.068665E0 -3.040449E0 -2.9733E0 -2.961094E0 -2.972358E0 -2.939908E0 -2.904E0 -2.862812E0 -2.876097E0 -2.8394E0 -2.8347E0 -2.764572E0 -2.779884E0 -2.73893E0 -2.7753E0 -2.680404E0 -2.697457E0 -2.652844E0 -2.706E0 -2.582253E0 -2.601342E0 -2.55245E0 -2.6367E0 -2.484155E0 -2.505286E0 -2.452101E0 -2.5674E0 -2.386114E0 -2.409293E0 -2.351801E0 -2.508E0 -2.302128E0 -2.327067E0 -2.265873E0 -2.4387E0 -2.204205E0 -2.231205E0 -2.165676E0 -2.3694E0 -2.106355E0 -2.135422E0 -2.065543E0 -2.31E0 -2.022546E0 -2.05339E0 -1.979769E0 -2.2407E0 -1.924848E0 -1.957773E0 -1.879769E0 -2.1714E0 -1.827244E0 -1.862257E0 -1.779853E0 -2.1021E0 -1.729744E0 -1.766854E0 -1.68003E0 -2.0427E0 -1.646264E0 -1.685179E0 -1.594549E0 -1.9734E0 -1.54899E0 -1.590017E0 -1.494929E0 -1.9041E0 -1.451859E0 -1.495008E0 -1.395439E0 -1.8348E0 -1.35489E0 -1.40017E0 -1.296099E0 -1.7754E0 -1.271921E0 -1.319035E0 -1.211087E0 -1.7061E0 -1.17532E0 -1.22458E0 -1.11209E0 -1.6368E0 -1.078963E0 -1.130376E0 -1.013327E0 -1.5774E0 -9.965986E-1 -1.049861E0 -9.288926E-1 -1.5081E0 -9.008205E-1 -9.562412E-1 -8.306956E-1 -1.4388E0 -8.054486E-1 -8.630224E-1 -7.329091E-1 -1.3695E0 -7.105788E-1 -7.702897E-1 -6.356453E-1 -1.3101E0 -6.297615E-1 -6.91277E-1 -5.528152E-1 -1.2408E0 -5.362236E-1 -5.997839E-1 -4.570255E-1 -1.1715E0 -4.437589E-1 -5.092415E-1 -3.625242E-1 -1.1022E0 -3.528108E-1 -4.199758E-1 -2.700139E-1 -1.0428E0 -2.766308E-1 -3.448632E-1 -1.933553E-1 -9.735E-1 -1.910671E-1 -2.596143E-1 -1.098883E-1 -9.042E-1 -1.119388E-1 -1.783991E-1 -4.209194E-2 -8.448E-1 -5.465606E-2 -1.142888E-1 -1.345336E-2 -7.755E-1 -1.385439E-2 -5.177062E-2 -6.581978E-3 -7.062E-1 -3.197403E-3 -1.389283E-2 -3.900715E-3 -6.369E-1 -1.178367E-3 -2.381842E-3 -1.911717E-3 -5.775E-1 -4.841859E-4 -5.434701E-4 -7.892674E-4 -5.082E-1 -1.321201E-4 -1.10236E-4 -1.865042E-4 -4.389E-1 -2.764293E-5 -2.243281E-5 -3.188116E-5 -3.696E-1 -4.416193E-6 -4.096793E-6 -4.017347E-6 -3.102E-1 -7.090966E-7 -8.335171E-7 -4.432341E-7 -2.409E-1 -6.501327E-8 -1.115842E-7 -2.139408E-8 -1.716E-1 -4.898117E-9 -1.296401E-8 -7.791082E-10 -1.122E-1 -4.660576E-10 -1.814444E-9 -4.297873E-11 -4.29E-2 -2.215558E-11 -1.270812E-10 -2.817385E-12 2.64E-2 3.736927E-12 2.084297E-11 1.324357E-12 9.57E-2 9.056422E-12 4.15516E-11 4.692358E-12 1.551E-1 1.229983E-11 4.791256E-11 7.55207E-12 2.244E-1 1.583045E-11 5.30116E-11 1.088329E-11 2.937E-1 1.92879E-11 5.745759E-11 1.42133E-11 3.63E-1 2.272005E-11 6.168621E-11 1.754219E-11 4.224E-1 2.565459E-11 6.523537E-11 2.039613E-11 4.917E-1 2.907186E-11 6.933298E-11 2.372458E-11 5.61E-1 3.248557E-11 7.340306E-11 2.705436E-11 6.204E-1 3.541079E-11 7.687984E-11 2.990674E-11 6.897E-1 3.882228E-11 8.092638E-11 3.323652E-11 7.59E-1 4.223333E-11 8.496759E-11 3.656542E-11 8.283E-1 4.56426E-11 8.900258E-11 3.989431E-11 8.877E-1 4.856648E-11 9.24576E-11 4.274714E-11 9.57E-1 5.197442E-11 9.648904E-11 4.607603E-11 1.0263E0 5.538414E-11 1.005178E-10 4.940492E-11 1.0956E0 5.879119E-11 1.045448E-10 5.273293E-11 1.155E0 6.171419E-11 1.079945E-10 5.558753E-11 1.2243E0 6.512391E-11 1.120197E-10 5.891732E-11 1.2936E0 6.853362E-11 1.160432E-10 6.224532E-11 1.353E0 7.145307E-11 1.194911E-10 6.509726E-11 1.4223E0 7.486189E-11 1.235172E-10 6.842527E-11 1.4916E0 7.826984E-11 1.275389E-10 7.175593E-11 1.5609E0 8.168044E-11 1.315623E-10 7.508305E-11 1.6203E0 8.460077E-11 1.350093E-10 7.793588E-11 1.6896E0 8.80096E-11 1.390283E-10 8.1263E-11 1.7589E0 9.141488E-11 1.430571E-10 8.459367E-11 1.8282E0 9.48237E-11 1.470752E-10 8.792433E-11 1.8876E0 9.774936E-11 1.505231E-10 9.077894E-11 1.9569E0 1.011564E-10 1.545448E-10 9.410428E-11 2.0262E0 1.045635E-10 1.585665E-10 9.743495E-11 2.0856E0 1.074856E-10 1.620162E-10 1.002878E-10 2.1549E0 1.108909E-10 1.660343E-10 1.036149E-10 2.2242E0 1.143032E-10 1.700595E-10 1.069438E-10 2.2935E0 1.177085E-10 1.740812E-10 1.102745E-10 2.3529E0 1.206306E-10 1.775291E-10 1.131273E-10 2.4222E0 1.240377E-10 1.81549E-10 1.164544E-10 2.4915E0 1.274465E-10 1.855778E-10 1.197868E-10 2.5608E0 1.308607E-10 0E0 1.231122E-10 2.6202E0 1.33781E-10 0E0 1.259668E-10 2.6895E0 1.371863E-10 0E0 1.292957E-10 2.7588E0 1.405969E-10 0E0 1.326246E-10 2.8182E0 1.43519E-10 0E0 1.354792E-10 2.8875E0 1.46926E-10 0E0 1.388063E-10 2.9568E0 1.503366E-10 0E0 1.42137E-10 3.0261E0 1.53749E-10 0E0 1.454623E-10 3.0855E0 1.566747E-10 0E0 1.483151E-10 3.1548E0 1.600853E-10 0E0 1.51644E-10 3.2241E0 1.634923E-10 0E0 1.549729E-10 3.2934E0 1.669065E-10 0E0 1.583018E-10 | [POWER Clamp] -3.3E-3 1.673897E-10 2.135803E-10 1.746301E-10 -3.3E-2 1.688534E-10 2.15314E-10 1.760583E-10 -6.27E-2 1.703135E-10 2.170406E-10 1.774865E-10 -1.023E-1 1.722711E-10 2.193481E-10 1.793836E-10 -1.32E-1 1.737313E-10 2.210765E-10 1.808154E-10 -1.617E-1 1.751985E-10 2.22812E-10 1.822364E-10 -2.013E-1 1.771561E-10 2.251213E-10 1.841372E-10 -2.31E-1 1.786127E-10 2.268514E-10 1.855689E-10 -2.607E-1 1.8008E-10 2.285887E-10 1.869935E-10 -3.003E-1 1.820304E-10 2.309033E-10 1.888942E-10 -3.3E-1 1.834977E-10 2.32637E-10 1.90326E-10 -3.696E-1 1.854481E-10 2.349569E-10 1.922338E-10 -3.993E-1 1.869083E-10 2.366889E-10 1.936513E-10 -4.29E-1 1.883755E-10 2.384368E-10 1.950831E-10 -4.686E-1 1.903295E-10 2.407603E-10 1.969873E-10 -4.983E-1 1.917932E-10 2.424976E-10 1.98412E-10 -5.28E-1 1.932641E-10 2.44242E-10 1.998401E-10 -5.676E-1 1.95211E-10 2.465654E-10 2.017373E-10 -5.973E-1 1.966782E-10 2.483134E-10 2.031655E-10 -6.27E-1 1.981491E-10 2.500613E-10 2.045972E-10 -6.666E-1 2.001066E-10 2.523919E-10 2.064908E-10 -6.963E-1 2.015774E-10 2.541434E-10 2.079261E-10 -7.359E-1 2.035314E-10 2.564882E-10 2.098268E-10 -7.656E-1 2.049987E-10 2.582361E-10 2.112515E-10 -7.953E-1 2.064731E-10 2.599947E-10 2.126832E-10 -8.349E-1 2.084306E-10 2.62343E-10 2.145804E-10 -8.646E-1 2.099085E-10 2.641016E-10 2.160121E-10 -8.943E-1 2.113794E-10 2.658673E-10 2.174403E-10 -9.339E-1 2.133369E-10 2.682192E-10 2.193481E-10 -9.636E-1 2.148077E-10 2.69992E-10 2.207692E-10 -9.933E-1 2.162821E-10 2.717613E-10 2.221938E-10 -1.0329E0 2.182396E-10 2.741274E-10 2.240981E-10 -1.0626E0 2.197211E-10 2.759108E-10 2.255298E-10 -1.1022E0 2.216822E-10 2.782734E-10 2.274305E-10 -1.1319E0 2.231531E-10 2.800604E-10 2.288552E-10 -1.1616E0 2.246345E-10 2.818439E-10 2.302798E-10 -1.2012E0 2.265992E-10 2.842313E-10 2.321912E-10 -1.2309E0 2.280736E-10 2.860219E-10 2.336087E-10 -1.2606E0 2.295586E-10 2.878124E-10 2.35044E-10 -1.3002E0 2.315232E-10 2.902141E-10 2.36934E-10 -1.3299E0 2.330047E-10 2.92026E-10 2.383693E-10 -1.3596E0 2.344827E-10 2.938236E-10 2.398011E-10 -1.3992E0 2.364544E-10 2.96243E-10 2.416947E-10 -1.4289E0 2.379394E-10 2.980549E-10 2.4313E-10 -1.4685E0 2.399076E-10 3.004814E-10 2.450342E-10 -1.4982E0 2.413998E-10 3.023111E-10 2.464553E-10 -1.5279E0 2.428848E-10 3.041301E-10 2.478906E-10 -1.5675E0 2.448637E-10 3.065814E-10 2.497949E-10 -1.5972E0 2.463416E-10 3.084146E-10 2.512159E-10 -1.6269E0 2.478302E-10 3.10262E-10 2.526477E-10 -1.6665E0 2.498126E-10 3.127276E-10 2.545519E-10 -1.6962E0 2.513048E-10 3.14575E-10 2.559766E-10 -1.7259E0 2.527969E-10 3.164295E-10 2.573977E-10 -1.7655E0 2.547864E-10 3.189164E-10 2.59309E-10 -1.7952E0 2.56275E-10 3.207852E-10 2.607408E-10 -1.8348E0 2.58261E-10 3.232898E-10 2.626344E-10 -1.8645E0 2.597602E-10 3.251657E-10 2.640732E-10 -1.8942E0 2.612524E-10 3.270522E-10 2.654943E-10 -1.9338E0 2.632454E-10 3.29571E-10 2.674021E-10 -1.9635E0 2.647411E-10 3.314788E-10 2.688303E-10 -1.9932E0 2.662368E-10 3.333902E-10 2.702514E-10 -2.0328E0 2.68237E-10 3.359304E-10 2.721592E-10 -2.0625E0 2.697362E-10 3.378595E-10 2.735909E-10 -2.0922E0 2.712426E-10 3.397815E-10 2.750049E-10 -2.1318E0 2.732499E-10 3.423573E-10 2.769234E-10 -2.1615E0 2.747491E-10 3.443006E-10 2.78348E-10 -2.2011E0 2.767635E-10 3.468976E-10 2.802558E-10 -2.2308E0 2.782734E-10 3.488552E-10 2.816947E-10 -2.2605E0 2.797869E-10 3.508198E-10 2.831086E-10 -2.3001E0 2.818012E-10 3.534524E-10 2.850271E-10 -2.3298E0 2.833076E-10 3.554348E-10 2.864411E-10 -2.3595E0 2.848211E-10 3.574137E-10 2.878764E-10 -2.3991E0 2.86839E-10 3.600888E-10 2.897735E-10 -2.4288E0 2.883667E-10 3.620961E-10 2.912159E-10 -2.4585E0 2.898766E-10 3.640963E-10 2.92637E-10 -2.4981E0 2.918981E-10 3.667999E-10 2.945413E-10 -2.5278E0 2.934257E-10 3.688463E-10 2.959624E-10 -2.5674E0 2.954508E-10 3.715606E-10 2.978737E-10 -2.5971E0 2.969749E-10 3.73614E-10 2.993019E-10 -2.6268E0 2.98499E-10 3.756782E-10 3.007372E-10 -2.6664E0 3.005454E-10 3.784386E-10 3.026344E-10 -2.6961E0 3.020624E-10 3.805241E-10 3.040768E-10 -2.7258E0 3.036043E-10 3.826131E-10 3.054836E-10 -2.7654E0 3.056542E-10 3.854161E-10 3.074092E-10 -2.7951E0 3.071854E-10 3.875265E-10 3.088303E-10 -2.8248E0 3.087202E-10 3.896545E-10 3.102585E-10 -2.8644E0 3.107772E-10 3.925038E-10 3.121698E-10 -2.8941E0 3.12312E-10 3.946532E-10 3.13598E-10 -2.9337E0 3.143654E-10 3.975273E-10 3.155094E-10 -2.9634E0 3.15918E-10 3.996874E-10 3.169305E-10 -2.9931E0 3.174705E-10 4.018759E-10 3.183658E-10 -3.0327E0 3.195311E-10 4.047997E-10 3.2027E-10 -3.0624E0 3.210872E-10 4.07006E-10 3.217053E-10 -3.0921E0 3.226219E-10 4.092193E-10 3.231264E-10 -3.1317E0 3.246967E-10 4.122001E-10 3.250307E-10 -3.1614E0 3.26267E-10 4.144383E-10 3.264518E-10 -3.1911E0 3.278089E-10 4.166978E-10 3.279013E-10 -3.2307E0 3.299121E-10 4.19714E-10 3.297984E-10 -3.2604E0 3.314753E-10 4.22002E-10 3.312266E-10 -3.3E0 3.335643E-10 4.25068E-10 3.33138E-10 | | | | ======================================================================= | [Model] D Model_type Terminator C_comp 5.45pF 5.22pF 5.72pF | [Voltage Range] 3.3V 2.5V 4.4V | [Temperature Range] 25.0 85.0 -40.0 | [GND Clamp] -3.3E0 -1.115405E1 -9.865476E0 -7.072323E0 -3.2406E0 -1.052429E1 -9.317269E0 -6.809285E0 -3.1713E0 -9.794048E0 -8.682903E0 -6.502086E0 -3.102E0 -9.069632E0 -8.05533E0 -6.195562E0 -3.0426E0 -8.454346E0 -7.524016E0 -5.933275E0 -2.9733E0 -7.744675E0 -6.913746E0 -5.627947E0 -2.904E0 -7.046156E0 -6.316633E0 -5.323538E0 -2.8347E0 -6.362357E0 -5.736908E0 -5.020297E0 -2.7753E0 -5.791976E0 -5.258524E0 -4.761546E0 -2.706E0 -5.152117E0 -4.730149E0 -4.461397E0 -2.6367E0 -4.552249E0 -4.246732E0 -4.163632E0 -2.5674E0 -4.013181E0 -3.826588E0 -3.868991E0 -2.508E0 -3.621626E0 -3.53019E0 -3.619652E0 -2.4387E0 -3.267837E0 -3.258906E0 -3.333531E0 -2.3694E0 -3.008436E0 -3.042093E0 -3.054082E0 -2.31E0 -2.826342E0 -2.878032E0 -2.821938E0 -2.2407E0 -2.632257E0 -2.696864E0 -2.564188E0 -2.1714E0 -2.444078E0 -2.51953E0 -2.328796E0 -2.1021E0 -2.259132E0 -2.344471E0 -2.123957E0 -2.0427E0 -2.10351E0 -2.196312E0 -1.967523E0 -1.9734E0 -1.926291E0 -2.026087E0 -1.799885E0 -1.9041E0 -1.755298E0 -1.859331E0 -1.64897E0 -1.8348E0 -1.593015E0 -1.696954E0 -1.520386E0 -1.7754E0 -1.46362E0 -1.562187E0 -1.420138E0 -1.7061E0 -1.326956E0 -1.411564E0 -1.304217E0 -1.6368E0 -1.206373E0 -1.270069E0 -1.18807E0 -1.5774E0 -1.112257E0 -1.157822E0 -1.088371E0 -1.5081E0 -1.005489E0 -1.038642E0 -9.720175E-1 -1.4388E0 -8.993246E-1 -9.306949E-1 -8.558151E-1 -1.3695E0 -7.935373E-1 -8.29473E-1 -7.400446E-1 -1.3101E0 -7.032823E-1 -7.44648E-1 -6.41441E-1 -1.2408E0 -5.987032E-1 -6.466443E-1 -5.2764E-1 -1.1715E0 -4.952682E-1 -5.496439E-1 -4.160338E-1 -1.1022E0 -3.935808E-1 -4.539737E-1 -3.081439E-1 -1.0428E0 -3.085586E-1 -3.734531E-1 -2.205381E-1 -9.735E-1 -2.134328E-1 -2.820595E-1 -1.276379E-1 -9.042E-1 -1.26094E-1 -1.949884E-1 -5.358811E-2 -8.448E-1 -6.337606E-2 -1.262245E-1 -2.156833E-2 -7.755E-1 -1.840293E-2 -5.89566E-2 -1.189945E-2 -7.062E-1 -5.465453E-3 -1.744976E-2 -6.951927E-3 -6.369E-1 -2.20048E-3 -3.746478E-3 -3.273285E-3 -5.775E-1 -9.069157E-4 -1.034371E-3 -1.285236E-3 -5.082E-1 -2.431614E-4 -2.333076E-4 -2.874801E-4 -4.389E-1 -4.930745E-5 -4.851188E-5 -4.675077E-5 -3.696E-1 -7.500477E-6 -8.755742E-6 -5.374691E-6 -3.102E-1 -1.149671E-6 -1.744202E-6 -5.517518E-7 -2.409E-1 -1.008559E-7 -2.274561E-7 -2.557433E-8 -1.716E-1 -7.450514E-9 -2.615108E-8 -1.03851E-9 -1.122E-1 -7.903919E-10 -3.795754E-9 -1.48519E-10 -4.29E-2 -1.312953E-10 -3.612086E-10 -8.132733E-11 2.64E-2 -5.500026E-11 -1.776007E-11 -7.383431E-11 9.57E-2 -4.354479E-11 3.953189E-11 -6.770287E-11 1.551E-1 -3.774833E-11 5.5025E-11 -6.248532E-11 2.244E-1 -3.144248E-11 6.465041E-11 -5.640133E-11 2.937E-1 -2.52201E-11 7.233987E-11 -5.031878E-11 3.63E-1 -1.903533E-11 7.954711E-11 -4.424445E-11 4.224E-1 -1.37441E-11 8.552618E-11 -3.903519E-11 4.917E-1 -7.573261E-12 9.2441E-11 -3.29531E-11 5.61E-1 -1.412034E-12 9.93363E-11 -2.687455E-11 6.204E-1 3.879233E-12 1.052166E-10 -2.16602E-11 6.897E-1 1.004476E-11 1.120749E-10 -1.558255E-11 7.59E-1 1.621023E-11 1.1892E-10 -9.505347E-12 8.283E-1 2.237652E-11 1.257806E-10 -3.429485E-12 8.877E-1 2.765603E-11 1.316446E-10 1.791082E-12 9.57E-1 3.380889E-11 1.384926E-10 7.865165E-12 1.0263E0 3.997501E-11 1.453309E-10 1.394368E-11 1.0956E0 4.613312E-11 1.521667E-10 2.002578E-11 1.155E0 5.140979E-11 1.580295E-10 2.52348E-11 1.2243E0 5.756957E-11 1.648803E-10 3.131953E-11 1.2936E0 6.374261E-11 1.717148E-10 3.739982E-11 1.353E0 6.901562E-11 1.77536E-10 4.260261E-11 1.4223E0 7.516995E-11 1.843788E-10 4.868824E-11 1.4916E0 8.135E-11 1.912276E-10 5.477119E-11 1.5609E0 8.750872E-11 1.980513E-10 6.084883E-11 1.6203E0 9.27887E-11 2.039161E-10 6.605251E-11 1.6896E0 9.893668E-11 2.107554E-10 7.213547E-11 1.7589E0 1.051015E-10 2.176018E-10 7.821309E-11 1.8282E0 1.112707E-10 2.244319E-10 8.429427E-11 1.8876E0 1.165551E-10 2.303032E-10 8.950061E-11 1.9569E0 1.227118E-10 2.371594E-10 9.557823E-11 2.0262E0 1.288686E-10 2.440517E-10 1.016701E-10 2.0856E0 1.341404E-10 2.501976E-10 1.068711E-10 2.1549E0 1.403184E-10 2.57851E-10 1.129629E-10 2.2242E0 1.464875E-10 2.649235E-10 1.190405E-10 2.2935E0 1.526317E-10 2.717927E-10 1.251182E-10 2.3529E0 1.579301E-10 2.776386E-10 1.303316E-10 2.4222E0 1.640761E-10 2.84524E-10 1.364181E-10 2.4915E0 1.70231E-10 2.932685E-10 1.424869E-10 2.5608E0 1.763969E-10 0E0 1.485538E-10 2.6202E0 1.816741E-10 0E0 1.537602E-10 2.6895E0 1.878487E-10 0E0 1.598484E-10 2.7588E0 1.940857E-10 0E0 1.659207E-10 2.8182E0 1.999096E-10 0E0 1.711395E-10 2.8875E0 2.084555E-10 0E0 1.772047E-10 2.9568E0 2.150594E-10 0E0 1.832912E-10 3.0261E0 2.212561E-10 0E0 1.893528E-10 3.0855E0 2.265135E-10 0E0 1.945751E-10 3.1548E0 2.327609E-10 0E0 2.006492E-10 3.2241E0 2.388557E-10 0E0 2.067481E-10 3.2934E0 2.452995E-10 0E0 2.128435E-10 | [POWER Clamp] -3.3E-3 2.463361E-10 9.280076E-10 2.426444E-10 -3.3E-2 2.498144E-10 9.392618E-10 2.45256E-10 -6.27E-2 2.552473E-10 9.494846E-10 2.478591E-10 -1.023E-1 2.72941E-10 9.624096E-10 2.513391E-10 -1.32E-1 3.109391E-10 9.720845E-10 2.53986E-10 -1.617E-1 3.988297E-10 9.817053E-10 2.566927E-10 -2.013E-1 5.916735E-10 9.939813E-10 2.609621E-10 -2.31E-1 7.092327E-10 1.003523E-9 2.651647E-10 -2.607E-1 7.70404E-10 1.012963E-9 2.696252E-10 -3.003E-1 8.049805E-10 1.02544E-9 2.743461E-10 -3.3E-1 8.189072E-10 1.034704E-9 2.770834E-10 -3.696E-1 8.342377E-10 1.047385E-9 2.806227E-10 -3.993E-1 8.485217E-10 1.056761E-9 2.832323E-10 -4.29E-1 8.74573E-10 1.066127E-9 2.858425E-10 -4.686E-1 9.191778E-10 1.078669E-9 2.892826E-10 -4.983E-1 9.484019E-10 1.088055E-9 2.919036E-10 -5.28E-1 9.668419E-10 1.09753E-9 2.945174E-10 -5.676E-1 9.823364E-10 1.110167E-9 2.979809E-10 -5.973E-1 9.921059E-10 1.119426E-9 3.00587E-10 -6.27E-1 1.001486E-9 1.128867E-9 3.032204E-10 -6.666E-1 1.013568E-9 1.141375E-9 3.066576E-10 -6.963E-1 1.022667E-9 1.150554E-9 3.092167E-10 -7.359E-1 1.03469E-9 1.163302E-9 3.127553E-10 -7.656E-1 1.043464E-9 1.172617E-9 3.152879E-10 -7.953E-1 1.052464E-9 1.182238E-9 3.179276E-10 -8.349E-1 1.064528E-9 1.194647E-9 3.217021E-10 -8.646E-1 1.073463E-9 1.204082E-9 3.253083E-10 -8.943E-1 1.082515E-9 1.213445E-9 3.323406E-10 -9.339E-1 1.094357E-9 1.225913E-9 3.691516E-10 -9.636E-1 1.103185E-9 1.235532E-9 4.752327E-10 -9.933E-1 1.112212E-9 1.244919E-9 6.967089E-10 -1.0329E0 1.12403E-9 1.257552E-9 9.37298E-10 -1.0626E0 1.133118E-9 1.267244E-9 9.985484E-10 -1.1022E0 1.14506E-9 1.279779E-9 1.025561E-9 -1.1319E0 1.153962E-9 1.289161E-9 1.036463E-9 -1.1616E0 1.16299E-9 1.298832E-9 1.046051E-9 -1.2012E0 1.17515E-9 1.311229E-9 1.059075E-9 -1.2309E0 1.183909E-9 1.321074E-9 1.071148E-9 -1.2606E0 1.193113E-9 1.330593E-9 1.098806E-9 -1.3002E0 1.204721E-9 1.343355E-9 1.152314E-9 -1.3299E0 1.213973E-9 1.352619E-9 1.188737E-9 -1.3596E0 1.222819E-9 1.36238E-9 1.221577E-9 -1.3992E0 1.234946E-9 1.374961E-9 1.246443E-9 -1.4289E0 1.243849E-9 1.384573E-9 1.25699E-9 -1.4685E0 1.255687E-9 1.397616E-9 1.269908E-9 -1.4982E0 1.26468E-9 1.407052E-9 1.278987E-9 -1.5279E0 1.273839E-9 1.416919E-9 1.287605E-9 -1.5675E0 1.285711E-9 1.429367E-9 1.299831E-9 -1.5972E0 1.294618E-9 1.43915E-9 1.308653E-9 -1.6269E0 1.303578E-9 1.448577E-9 1.317858E-9 -1.6665E0 1.315526E-9 1.461309E-9 1.329628E-9 -1.6962E0 1.324506E-9 1.471119E-9 1.338391E-9 -1.7259E0 1.333683E-9 1.480876E-9 1.347343E-9 -1.7655E0 1.345591E-9 1.493811E-9 1.359513E-9 -1.7952E0 1.354575E-9 1.503509E-9 1.368314E-9 -1.8348E0 1.366548E-9 1.516355E-9 1.38025E-9 -1.8645E0 1.375299E-9 1.526116E-9 1.389176E-9 -1.8942E0 1.384098E-9 1.535993E-9 1.398044E-9 -1.9338E0 1.396417E-9 1.548509E-9 1.409801E-9 -1.9635E0 1.405522E-9 1.558084E-9 1.418621E-9 -1.9932E0 1.414325E-9 1.568309E-9 1.427477E-9 -2.0328E0 1.426261E-9 1.581152E-9 1.439362E-9 -2.0625E0 1.435719E-9 1.590911E-9 1.447919E-9 -2.0922E0 1.444399E-9 1.601054E-9 1.456927E-9 -2.1318E0 1.456538E-9 1.613944E-9 1.46888E-9 -2.1615E0 1.465699E-9 1.62388E-9 1.477865E-9 -2.2011E0 1.47762E-9 1.636501E-9 1.489706E-9 -2.2308E0 1.486356E-9 1.646788E-9 1.498407E-9 -2.2605E0 1.495342E-9 1.656605E-9 1.507421E-9 -2.3001E0 1.507665E-9 1.669426E-9 1.519735E-9 -2.3298E0 1.516779E-9 1.679417E-9 1.528704E-9 -2.3595E0 1.525439E-9 1.689626E-9 1.537571E-9 -2.3991E0 1.537563E-9 1.702357E-9 1.549442E-9 -2.4288E0 1.546023E-9 1.712824E-9 1.558255E-9 -2.4585E0 1.55533E-9 1.722634E-9 1.566666E-9 -2.4981E0 1.567302E-9 1.735547E-9 1.578407E-9 -2.5278E0 1.576781E-9 1.745769E-9 1.587602E-9 -2.5674E0 1.588685E-9 1.759208E-9 1.599461E-9 -2.5971E0 1.597812E-9 1.769092E-9 1.60861E-9 -2.6268E0 1.606962E-9 1.779536E-9 1.617472E-9 -2.6664E0 1.618728E-9 1.793137E-9 1.629208E-9 -2.6961E0 1.627569E-9 1.802763E-9 1.638124E-9 -2.7258E0 1.636943E-9 1.813051E-9 1.646886E-9 -2.7654E0 1.648981E-9 1.826811E-9 1.658945E-9 -2.7951E0 1.657878E-9 1.836821E-9 1.66799E-9 -2.8248E0 1.667092E-9 1.847117E-9 1.677349E-9 -2.8644E0 1.679085E-9 1.860896E-9 1.688859E-9 -2.8941E0 1.68791E-9 1.87112E-9 1.698098E-9 -2.9337E0 1.700545E-9 1.884768E-9 1.709745E-9 -2.9634E0 1.709816E-9 1.895042E-9 1.718371E-9 -2.9931E0 1.717629E-9 1.905506E-9 1.727677E-9 -3.0327E0 1.730176E-9 1.919023E-9 1.739312E-9 -3.0624E0 1.739473E-9 1.929672E-9 1.748344E-9 -3.0921E0 1.748854E-9 1.939684E-9 1.757082E-9 -3.1317E0 1.760973E-9 1.953867E-9 1.768798E-9 -3.1614E0 1.770164E-9 1.964125E-9 1.777851E-9 -3.1911E0 1.778866E-9 1.974595E-9 1.787021E-9 -3.2307E0 1.791012E-9 1.988521E-9 1.798853E-9 -3.2604E0 1.799712E-9 1.99906E-9 1.807537E-9 -3.3E0 1.81227E-9 2.013246E-9 1.81964E-9 | | | | ======================================================================= | [Model] HSD Model_type Terminator C_comp 2.0pF 1.9pF 2.14pF | [Voltage Range] 3.3V 2.5V 4.4V | [Temperature Range] 25.0 85.0 -40.0 | [GND Clamp] -3.3E0 -3.66337E0 -3.335648E0 -2.656247E0 -3.2406E0 -3.484802E0 -3.177933E0 -2.571011E0 -3.1713E0 -3.277636E0 -2.995276E0 -2.471523E0 -3.102E0 -3.07199E0 -2.814374E0 -2.372227E0 -3.0426E0 -2.897197E0 -2.661022E0 -2.287232E0 -2.9733E0 -2.695411E0 -2.484597E0 -2.188231E0 -2.904E0 -2.496562E0 -2.311589E0 -2.089433E0 -2.8347E0 -2.301608E0 -2.143108E0 -1.99088E0 -2.7753E0 -2.13869E0 -2.003532E0 -1.906643E0 -2.706E0 -1.955473E0 -1.848474E0 -1.808708E0 -2.6367E0 -1.783032E0 -1.705169E0 -1.71123E0 -2.5674E0 -1.626984E0 -1.578262E0 -1.614345E0 -2.508E0 -1.51193E0 -1.485627E0 -1.531915E0 -2.4387E0 -1.403577E0 -1.395668E0 -1.436715E0 -2.3694E0 -1.316867E0 -1.318445E0 -1.342986E0 -2.31E0 -1.251294E0 -1.257392E0 -1.264382E0 -2.2407E0 -1.179162E0 -1.188758E0 -1.175876E0 -2.1714E0 -1.108532E0 -1.121094E0 -1.093025E0 -2.1021E0 -1.038664E0 -1.053957E0 -1.018468E0 -2.0427E0 -9.794645E-1 -9.968407E-1 -9.61246E-1 -1.9734E0 -9.114704E-1 -9.308048E-1 -9.002749E-1 -1.9041E0 -8.451148E-1 -8.655732E-1 -8.411998E-1 -1.8348E0 -7.812643E-1 -8.013735E-1 -7.821082E-1 -1.7754E0 -7.29521E-1 -7.473958E-1 -7.313173E-1 -1.7061E0 -6.726238E-1 -6.860238E-1 -6.719313E-1 -1.6368E0 -6.172524E-1 -6.269196E-1 -6.124566E-1 -1.5774E0 -5.700859E-1 -5.785573E-1 -5.614605E-1 -1.5081E0 -5.152409E-1 -5.249464E-1 -5.020091E-1 -1.4388E0 -4.606097E-1 -4.732119E-1 -4.426856E-1 -1.3695E0 -4.062542E-1 -4.221955E-1 -3.83611E-1 -1.3101E0 -3.599558E-1 -3.788131E-1 -3.332963E-1 -1.2408E0 -3.06402E-1 -3.286322E-1 -2.751868E-1 -1.1715E0 -2.535338E-1 -2.790362E-1 -2.180839E-1 -1.1022E0 -2.016524E-1 -2.302187E-1 -1.626586E-1 -1.0428E0 -1.583413E-1 -1.892181E-1 -1.174246E-1 -9.735E-1 -1.099388E-1 -1.427884E-1 -6.944146E-2 -9.042E-1 -6.551732E-2 -9.867128E-2 -3.137547E-2 -8.448E-1 -3.358986E-2 -6.3916E-2 -1.437413E-2 -7.755E-1 -1.054095E-2 -2.998639E-2 -8.287259E-3 -7.062E-1 -3.556898E-3 -9.056487E-3 -4.777166E-3 -6.369E-1 -1.501512E-3 -2.082955E-3 -2.208989E-3 -5.775E-1 -6.271615E-4 -6.322281E-4 -8.545724E-4 -5.082E-1 -1.701038E-4 -1.566046E-4 -1.87831E-4 -4.389E-1 -3.427794E-5 -3.41021E-5 -2.960678E-5 -3.696E-1 -5.063071E-6 -6.189405E-6 -3.203134E-6 -3.102E-1 -7.550049E-7 -1.220422E-6 -3.147652E-7 -2.409E-1 -6.459821E-8 -1.56517E-7 -1.417185E-8 -1.716E-1 -4.667324E-9 -1.762113E-8 -5.3039E-10 -1.122E-1 -4.740619E-10 -2.483865E-9 -4.766984E-11 -4.29E-2 -4.307125E-11 -2.164736E-10 -2.045028E-11 2.64E-2 -1.236178E-11 -1.56572E-12 -1.753804E-11 9.57E-2 -8.139406E-12 2.466483E-11 -1.515882E-11 1.551E-1 -5.874773E-12 3.068279E-11 -1.313527E-11 2.244E-1 -3.409661E-12 3.453815E-11 -1.077854E-11 2.937E-1 -9.85878E-13 3.764766E-11 -8.421375E-12 3.63E-1 1.424583E-12 4.055334E-11 -6.065148E-12 4.224E-1 3.48388E-12 4.296696E-11 -4.046208E-12 4.917E-1 5.888623E-12 4.575185E-11 -1.687872E-12 5.61E-1 8.287815E-12 4.851941E-11 6.685763E-13 6.204E-1 1.034695E-11 5.088374E-11 2.69007E-12 6.897E-1 1.274514E-11 5.363798E-11 5.045964E-12 7.59E-1 1.514378E-11 5.638778E-11 7.399414E-12 8.283E-1 1.753975E-11 5.913581E-11 9.758638E-12 8.877E-1 1.959832E-11 6.148326E-11 1.178213E-11 9.57E-1 2.199396E-11 6.422773E-11 1.413425E-11 1.0263E0 2.439315E-11 6.697043E-11 1.648726E-11 1.0956E0 2.678502E-11 6.970602E-11 1.884493E-11 1.155E0 2.88447E-11 7.205614E-11 2.086731E-11 1.2243E0 3.124145E-11 7.478995E-11 2.322853E-11 1.2936E0 3.364042E-11 7.753265E-11 2.558309E-11 1.353E0 3.569345E-11 7.987744E-11 2.759659E-11 1.4223E0 3.809553E-11 8.261836E-11 2.995915E-11 1.4916E0 4.049117E-11 8.535928E-11 3.23146E-11 1.5609E0 4.289236E-11 8.809486E-11 3.467315E-11 1.6203E0 4.493672E-11 9.043966E-11 3.669376E-11 1.6896E0 4.733591E-11 9.318057E-11 3.905054E-11 1.7589E0 4.97371E-11 9.591972E-11 4.139622E-11 1.8282E0 5.21343E-11 9.865175E-11 4.376721E-11 1.8876E0 5.418999E-11 1.010036E-10 4.578471E-11 1.9569E0 5.658851E-11 1.037428E-10 4.812817E-11 2.0262E0 5.898393E-11 1.064926E-10 5.049916E-11 2.0856E0 6.10294E-11 1.089262E-10 5.251399E-11 2.1549E0 6.343903E-11 1.118572E-10 5.486589E-11 2.2242E0 6.584022E-11 1.146603E-10 5.721823E-11 2.2935E0 6.822454E-11 1.173888E-10 5.958078E-11 2.3529E0 7.02931E-11 1.197478E-10 6.160317E-11 2.4222E0 7.268008E-11 1.225082E-10 6.395595E-11 2.4915E0 7.508483E-11 1.257234E-10 6.630962E-11 2.5608E0 7.748513E-11 0E0 6.866507E-11 2.6202E0 7.953149E-11 0E0 7.067857E-11 2.6895E0 8.193934E-11 0E0 7.305534E-11 2.7588E0 8.435252E-11 0E0 7.540546E-11 2.8182E0 8.653656E-11 0E0 7.743406E-11 2.8875E0 8.953771E-11 0E0 7.977441E-11 2.9568E0 9.202727E-11 0E0 8.213874E-11 3.0261E0 9.444401E-11 0E0 8.44933E-11 3.0855E0 9.650281E-11 0E0 8.651924E-11 3.1548E0 9.89071E-11 0E0 8.885515E-11 3.2241E0 1.012919E-10 0E0 9.121859E-11 3.2934E0 1.037685E-10 0E0 9.358381E-11 | [POWER Clamp] -3.3E-3 1.041407E-10 2.915139E-10 1.05139E-10 -3.3E-2 1.053908E-10 2.948155E-10 1.061409E-10 -6.27E-2 1.07105E-10 2.978231E-10 1.071712E-10 -1.023E-1 1.120339E-10 3.016254E-10 1.084999E-10 -1.32E-1 1.219069E-10 3.044835E-10 1.095444E-10 -1.617E-1 1.442277E-10 3.07359E-10 1.105747E-10 -2.013E-1 1.929532E-10 3.110396E-10 1.121307E-10 -2.31E-1 2.227072E-10 3.138143E-10 1.135305E-10 -2.607E-1 2.383302E-10 3.166356E-10 1.149729E-10 -3.003E-1 2.474385E-10 3.203526E-10 1.166214E-10 -3.3E-1 2.513012E-10 3.231166E-10 1.176801E-10 -3.696E-1 2.557083E-10 3.268599E-10 1.190301E-10 -3.993E-1 2.594795E-10 3.296372E-10 1.200462E-10 -4.29E-1 2.664757E-10 3.324514E-10 1.21041E-10 -4.686E-1 2.781606E-10 3.362222E-10 1.224194E-10 -4.983E-1 2.858052E-10 3.389684E-10 1.234213E-10 -5.28E-1 2.907843E-10 3.417977E-10 1.244089E-10 -5.676E-1 2.951666E-10 3.455352E-10 1.25759E-10 -5.973E-1 2.979217E-10 3.483094E-10 1.26775E-10 -6.27E-1 3.006839E-10 3.511418E-10 1.277911E-10 -6.666E-1 3.041523E-10 3.548175E-10 1.291127E-10 -6.963E-1 3.068124E-10 3.576099E-10 1.301714E-10 -7.359E-1 3.102976E-10 3.61426E-10 1.315144E-10 -7.656E-1 3.128822E-10 3.641318E-10 1.324949E-10 -7.953E-1 3.155618E-10 3.67018E-10 1.33511E-10 -8.349E-1 3.190808E-10 3.707714E-10 1.34925E-10 -8.646E-1 3.216183E-10 3.735692E-10 1.361897E-10 -8.943E-1 3.242135E-10 3.763212E-10 1.382858E-10 -9.339E-1 3.276499E-10 3.80151E-10 1.479847E-10 -9.636E-1 3.30231E-10 3.82903E-10 1.748575E-10 -9.933E-1 3.328866E-10 3.856964E-10 2.306351E-10 -1.0329E0 3.363851E-10 3.895666E-10 2.912373E-10 -1.0626E0 3.38944E-10 3.923541E-10 3.068763E-10 -1.1022E0 3.424381E-10 3.961222E-10 3.141452E-10 -1.1319E0 3.450653E-10 3.989502E-10 3.172005E-10 -1.1616E0 3.476774E-10 4.017915E-10 3.199503E-10 -1.2012E0 3.512106E-10 4.056E-10 3.236806E-10 -1.2309E0 3.537988E-10 4.084315E-10 3.270841E-10 -1.2606E0 3.56529E-10 4.113292E-10 3.343814E-10 -1.3002E0 3.598766E-10 4.151048E-10 3.481802E-10 -1.3299E0 3.625331E-10 4.178999E-10 3.577583E-10 -1.3596E0 3.651328E-10 4.207923E-10 3.662706E-10 -1.3992E0 3.685932E-10 4.246261E-10 3.728715E-10 -1.4289E0 3.71208E-10 4.274647E-10 3.759837E-10 -1.4685E0 3.747855E-10 4.313261E-10 3.796785E-10 -1.4982E0 3.772902E-10 4.3417E-10 3.822862E-10 -1.5279E0 3.799254E-10 4.37137E-10 3.848442E-10 -1.5675E0 3.833822E-10 4.409149E-10 3.88269E-10 -1.5972E0 3.860077E-10 4.437659E-10 3.90898E-10 -1.6269E0 3.886624E-10 4.465956E-10 3.933778E-10 -1.6665E0 3.921166E-10 4.504144E-10 3.969234E-10 -1.6962E0 3.948006E-10 4.53459E-10 3.994529E-10 -1.7259E0 3.974501E-10 4.563216E-10 4.020677E-10 -1.7655E0 4.009184E-10 4.602581E-10 4.055352E-10 -1.7952E0 4.034755E-10 4.63146E-10 4.081073E-10 -1.8348E0 4.069998E-10 4.669882E-10 4.117524E-10 -1.8645E0 4.096394E-10 4.70012E-10 4.141327E-10 -1.8942E0 4.122258E-10 4.729142E-10 4.168186E-10 -1.9338E0 4.158105E-10 4.766911E-10 4.201794E-10 -1.9635E0 4.183649E-10 4.796021E-10 4.228369E-10 -1.9932E0 4.209744E-10 4.826846E-10 4.255156E-10 -2.0328E0 4.244827E-10 4.865863E-10 4.28841E-10 -2.0625E0 4.271508E-10 4.894525E-10 4.313918E-10 -2.0922E0 4.298055E-10 4.925411E-10 4.339924E-10 -2.1318E0 4.33273E-10 4.963807E-10 4.374314E-10 -2.1615E0 4.35902E-10 4.994374E-10 4.399681E-10 -2.2011E0 4.394174E-10 5.032605E-10 4.434355E-10 -2.2308E0 4.420668E-10 5.06303E-10 4.460361E-10 -2.2605E0 4.446372E-10 5.093521E-10 4.485656E-10 -2.3001E0 4.482397E-10 5.133654E-10 4.52161E-10 -2.3298E0 4.508527E-10 5.163203E-10 4.547616E-10 -2.3595E0 4.534026E-10 5.193073E-10 4.572343E-10 -2.3991E0 4.569269E-10 5.232534E-10 4.607301E-10 -2.4288E0 4.594982E-10 5.26406E-10 4.633876E-10 -2.4585E0 4.621539E-10 5.293974E-10 4.65846E-10 -2.4981E0 4.657341E-10 5.333569E-10 4.692993E-10 -2.5278E0 4.683844E-10 5.364571E-10 4.719283E-10 -2.5674E0 4.720704E-10 5.405849E-10 4.753531E-10 -2.5971E0 4.746035E-10 5.435568E-10 4.778542E-10 -2.6268E0 4.77228E-10 5.467435E-10 4.805685E-10 -2.6664E0 4.807656E-10 5.50866E-10 4.839507E-10 -2.6961E0 4.83344E-10 5.539547E-10 4.865655E-10 -2.7258E0 4.85934E-10 5.570295E-10 4.890666E-10 -2.7654E0 4.894467E-10 5.611578E-10 4.925482E-10 -2.7951E0 4.922178E-10 5.642766E-10 4.952057E-10 -2.8248E0 4.947651E-10 5.674368E-10 4.978773E-10 -2.8644E0 4.982832E-10 5.716396E-10 5.011316E-10 -2.8941E0 5.010863E-10 5.746879E-10 5.038459E-10 -2.9337E0 5.046186E-10 5.789174E-10 5.073417E-10 -2.9634E0 5.07276E-10 5.820726E-10 5.098286E-10 -2.9931E0 5.096439E-10 5.852447E-10 5.125287E-10 -3.0327E0 5.133707E-10 5.894516E-10 5.159961E-10 -3.0624E0 5.160157E-10 5.928262E-10 5.184972E-10 -3.0921E0 5.188427E-10 5.958984E-10 5.210694E-10 -3.1317E0 5.222756E-10 6.001462E-10 5.245226E-10 -3.1614E0 5.250351E-10 6.034E-10 5.27038E-10 -3.1911E0 5.275362E-10 6.066321E-10 5.297949E-10 -3.2307E0 5.312346E-10 6.108856E-10 5.331913E-10 -3.2604E0 5.338254E-10 6.142029E-10 5.356355E-10 -3.3E0 5.373382E-10 6.185354E-10 5.392593E-10 | | | | ======================================================================= | [Model] HSD_S Model_type Series C_comp 5.68pF 5.41pF 5.91pF | Notes: C_comp is the C_on of switch [Voltage Range] 3.3V 2.5V 4.4V | [Temperature Range] 25.0 85.0 -40.0 | [Series MOSFET] Vds=0.5 3.3E0 1.089583E-1 8.77103E-2 1.414852E-1 3.267E0 1.087646E-1 8.752908E-2 1.412768E-1 3.234E0 1.085695E-1 8.734692E-2 1.410668E-1 3.201E0 1.083732E-1 8.71638E-2 1.408551E-1 3.168E0 1.081755E-1 8.697971E-2 1.406418E-1 3.135E0 1.079765E-1 8.679464E-2 1.404268E-1 3.102E0 1.07776E-1 8.660857E-2 1.4021E-1 3.069E0 1.075742E-1 8.642149E-2 1.399915E-1 3.036E0 1.073709E-1 8.623339E-2 1.397713E-1 3.003E0 1.071661E-1 8.604425E-2 1.395492E-1 2.9667E0 1.069392E-1 8.583498E-2 1.393028E-1 2.9337E0 1.067315E-1 8.564361E-2 1.390769E-1 2.9007E0 1.065222E-1 8.545116E-2 1.388491E-1 2.8677E0 1.063114E-1 8.52576E-2 1.386194E-1 2.8347E0 1.060991E-1 8.506293E-2 1.383878E-1 2.8017E0 1.058853E-1 8.486713E-2 1.381541E-1 2.7687E0 1.056699E-1 8.467019E-2 1.379185E-1 2.7357E0 1.054529E-1 8.447207E-2 1.376808E-1 2.7027E0 1.052343E-1 8.427278E-2 1.374411E-1 2.6697E0 1.05014E-1 8.407229E-2 1.371992E-1 2.6334E0 1.047698E-1 8.385035E-2 1.369307E-1 2.6004E0 1.04546E-1 8.364729E-2 1.366843E-1 2.5674E0 1.043205E-1 8.344298E-2 1.364357E-1 2.5344E0 1.040932E-1 8.323739E-2 1.361848E-1 2.5014E0 1.038641E-1 8.303052E-2 1.359317E-1 2.4684E0 1.036333E-1 8.282234E-2 1.356762E-1 2.4354E0 1.034006E-1 8.261283E-2 1.354184E-1 2.4024E0 1.031661E-1 8.240197E-2 1.351582E-1 2.3694E0 1.029297E-1 8.218975E-2 1.348955E-1 2.3364E0 1.026913E-1 8.197614E-2 1.346303E-1 2.3001E0 1.024269E-1 8.173953E-2 1.343357E-1 2.2671E0 1.021844E-1 8.152294E-2 1.340651E-1 2.2341E0 1.019399E-1 8.130489E-2 1.33792E-1 2.2011E0 1.016934E-1 8.108536E-2 1.335161E-1 2.1681E0 1.014448E-1 8.086434E-2 1.332376E-1 2.1351E0 1.01194E-1 8.064179E-2 1.329562E-1 2.1021E0 1.009411E-1 8.04177E-2 1.326721E-1 2.0691E0 1.00686E-1 8.019203E-2 1.323851E-1 2.0361E0 1.004287E-1 7.996478E-2 1.320952E-1 2.0031E0 1.001692E-1 7.97359E-2 1.318023E-1 1.9668E0 9.988101E-2 7.948224E-2 1.314766E-1 1.9338E0 9.961658E-2 7.924989E-2 1.311772E-1 1.9008E0 9.934977E-2 7.901583E-2 1.308748E-1 1.8678E0 9.908054E-2 7.878005E-2 1.305691E-1 1.8348E0 9.880885E-2 7.854252E-2 1.302601E-1 1.8018E0 9.853465E-2 7.83032E-2 1.299479E-1 1.7688E0 9.82579E-2 7.806207E-2 1.296322E-1 1.7358E0 9.797856E-2 7.781911E-2 1.293131E-1 1.7028E0 9.769659E-2 7.757427E-2 1.289904E-1 1.6698E0 9.741193E-2 7.732753E-2 1.286642E-1 1.6335E0 9.709564E-2 7.705389E-2 1.28301E-1 1.6005E0 9.680519E-2 7.680306E-2 1.27967E-1 1.5675E0 9.65119E-2 7.655024E-2 1.276291E-1 1.5345E0 9.621572E-2 7.629538E-2 1.272873E-1 1.5015E0 9.591661E-2 7.603845E-2 1.269415E-1 1.4685E0 9.56145E-2 7.577943E-2 1.265916E-1 1.4355E0 9.530935E-2 7.551826E-2 1.262376E-1 1.4025E0 9.500109E-2 7.525493E-2 1.258793E-1 1.3695E0 9.468967E-2 7.498938E-2 1.255166E-1 1.3365E0 9.437503E-2 7.472159E-2 1.251495E-1 1.3002E0 9.402514E-2 7.442438E-2 1.247403E-1 1.2672E0 9.370354E-2 7.415174E-2 1.243635E-1 1.2342E0 9.337853E-2 7.387673E-2 1.239818E-1 1.2012E0 9.305005E-2 7.359931E-2 1.235951E-1 1.1682E0 9.271802E-2 7.331944E-2 1.232034E-1 1.1352E0 9.238237E-2 7.303706E-2 1.228064E-1 1.1022E0 9.204305E-2 7.275215E-2 1.224039E-1 1.0692E0 9.169996E-2 7.246465E-2 1.219958E-1 1.0362E0 9.135305E-2 7.217451E-2 1.215817E-1 1.0032E0 9.100224E-2 7.18817E-2 1.211614E-1 9.669E-1 9.061173E-2 7.155645E-2 1.206925E-1 9.339E-1 9.025246E-2 7.125784E-2 1.202604E-1 9.009E-1 8.988903E-2 7.09564E-2 1.198225E-1 8.679E-1 8.952137E-2 7.065207E-2 1.193786E-1 8.349E-1 8.914938E-2 7.034479E-2 1.189287E-1 8.019E-1 8.877297E-2 7.003453E-2 1.184727E-1 7.689E-1 8.839206E-2 6.97212E-2 1.180103E-1 7.359E-1 8.800655E-2 6.940477E-2 1.175414E-1 7.029E-1 8.761634E-2 6.908517E-2 1.170659E-1 6.699E-1 8.722134E-2 6.876234E-2 1.165836E-1 6.336E-1 8.678117E-2 6.840342E-2 1.160451E-1 6.006E-1 8.637576E-2 6.80736E-2 1.15548E-1 5.676E-1 8.596522E-2 6.774036E-2 1.150437E-1 5.346E-1 8.554945E-2 6.740362E-2 1.145318E-1 5.016E-1 8.512832E-2 6.706332E-2 1.140123E-1 4.686E-1 8.470173E-2 6.671938E-2 1.134849E-1 4.356E-1 8.426955E-2 6.637174E-2 1.129494E-1 4.026E-1 8.383166E-2 6.602032E-2 1.124057E-1 3.696E-1 8.338791E-2 6.566504E-2 1.118535E-1 3.366E-1 8.293819E-2 6.530583E-2 1.112926E-1 3.003E-1 8.243644E-2 6.490606E-2 1.106653E-1 2.673E-1 8.197371E-2 6.453832E-2 1.100854E-1 2.343E-1 8.150457E-2 6.416639E-2 1.094961E-1 2.013E-1 8.102887E-2 6.379018E-2 1.088971E-1 1.683E-1 8.054644E-2 6.340961E-2 1.082882E-1 1.353E-1 8.005713E-2 6.302458E-2 1.076691E-1 1.023E-1 7.956077E-2 6.2635E-2 1.070395E-1 6.93E-2 7.905719E-2 6.224076E-2 1.063991E-1 3.63E-2 7.854622E-2 6.184177E-2 1.057477E-1 0E0 7.797539E-2 6.139728E-2 1.050179E-1 | [Series MOSFET] Vds=1.0 3.3E0 2.054031E-1 1.656892E-1 2.657785E-1 3.267E0 2.04959E-1 1.652894E-1 2.652747E-1 3.234E0 2.045117E-1 1.648875E-1 2.64767E-1 3.201E0 2.040612E-1 1.644833E-1 2.642551E-1 3.168E0 2.036075E-1 1.64077E-1 2.637391E-1 3.135E0 2.031505E-1 1.636684E-1 2.632189E-1 3.102E0 2.026901E-1 1.632575E-1 2.626944E-1 3.069E0 2.022262E-1 1.628443E-1 2.621656E-1 3.036E0 2.017588E-1 1.624288E-1 2.616324E-1 3.003E0 2.012877E-1 1.620109E-1 2.610947E-1 2.9667E0 2.007652E-1 1.615485E-1 2.60498E-1 2.9337E0 2.002862E-1 1.611255E-1 2.599508E-1 2.9007E0 1.998031E-1 1.607001E-1 2.593988E-1 2.8677E0 1.993162E-1 1.602722E-1 2.588421E-1 2.8347E0 1.988257E-1 1.598417E-1 2.582806E-1 2.8017E0 1.983316E-1 1.594087E-1 2.577142E-1 2.7687E0 1.978338E-1 1.589731E-1 2.571427E-1 2.7357E0 1.973323E-1 1.585348E-1 2.565663E-1 2.7027E0 1.96827E-1 1.580939E-1 2.559846E-1 2.6697E0 1.963179E-1 1.576502E-1 2.553978E-1 2.6334E0 1.957534E-1 1.57159E-1 2.547461E-1 2.6004E0 1.95236E-1 1.567094E-1 2.54148E-1 2.5674E0 1.947146E-1 1.562571E-1 2.535444E-1 2.5344E0 1.941891E-1 1.558019E-1 2.529352E-1 2.5014E0 1.936595E-1 1.553437E-1 2.523203E-1 2.4684E0 1.931256E-1 1.548826E-1 2.516996E-1 2.4354E0 1.925875E-1 1.544185E-1 2.510731E-1 2.4024E0 1.920451E-1 1.539513E-1 2.504406E-1 2.3694E0 1.914982E-1 1.53481E-1 2.49802E-1 2.3364E0 1.909469E-1 1.530076E-1 2.491572E-1 2.3001E0 1.903352E-1 1.524832E-1 2.484407E-1 2.2671E0 1.897742E-1 1.52003E-1 2.477826E-1 2.2341E0 1.892086E-1 1.515196E-1 2.471179E-1 2.2011E0 1.886381E-1 1.510328E-1 2.464466E-1 2.1681E0 1.880629E-1 1.505427E-1 2.457686E-1 2.1351E0 1.874827E-1 1.500491E-1 2.450837E-1 2.1021E0 1.868974E-1 1.49552E-1 2.443917E-1 2.0691E0 1.863071E-1 1.490514E-1 2.436927E-1 2.0361E0 1.857117E-1 1.485472E-1 2.429863E-1 2.0031E0 1.851109E-1 1.480393E-1 2.422726E-1 1.9668E0 1.844439E-1 1.474764E-1 2.414787E-1 1.9338E0 1.838319E-1 1.469607E-1 2.407489E-1 1.9008E0 1.832143E-1 1.464411E-1 2.400113E-1 1.8678E0 1.82591E-1 1.459177E-1 2.392657E-1 1.8348E0 1.819621E-1 1.453903E-1 2.385119E-1 1.8018E0 1.813273E-1 1.44859E-1 2.377498E-1 1.7688E0 1.806866E-1 1.443235E-1 2.369791E-1 1.7358E0 1.800399E-1 1.43784E-1 2.361998E-1 1.7028E0 1.793871E-1 1.432402E-1 2.354117E-1 1.6698E0 1.78728E-1 1.426921E-1 2.346144E-1 1.6335E0 1.779957E-1 1.420843E-1 2.337268E-1 1.6005E0 1.773231E-1 1.41527E-1 2.329099E-1 1.5675E0 1.76644E-1 1.409653E-1 2.320834E-1 1.5345E0 1.759582E-1 1.40399E-1 2.312471E-1 1.5015E0 1.752655E-1 1.398281E-1 2.304007E-1 1.4685E0 1.74566E-1 1.392525E-1 2.29544E-1 1.4355E0 1.738593E-1 1.386721E-1 2.286768E-1 1.4025E0 1.731454E-1 1.380868E-1 2.277987E-1 1.3695E0 1.724242E-1 1.374965E-1 2.269096E-1 1.3365E0 1.716956E-1 1.369013E-1 2.260092E-1 1.3002E0 1.708853E-1 1.362406E-1 2.250052E-1 1.2672E0 1.701404E-1 1.356345E-1 2.240798E-1 1.2342E0 1.693877E-1 1.350231E-1 2.231421E-1 1.2012E0 1.686269E-1 1.344063E-1 2.221917E-1 1.1682E0 1.678579E-1 1.33784E-1 2.212281E-1 1.1352E0 1.670805E-1 1.331561E-1 2.202508E-1 1.1022E0 1.662946E-1 1.325225E-1 2.192594E-1 1.0692E0 1.654999E-1 1.318832E-1 2.182532E-1 1.0362E0 1.646964E-1 1.31238E-1 2.172316E-1 1.0032E0 1.638838E-1 1.305868E-1 2.161938E-1 9.669E-1 1.629793E-1 1.298634E-1 2.150322E-1 9.339E-1 1.621471E-1 1.291993E-1 2.139567E-1 9.009E-1 1.613052E-1 1.285288E-1 2.128636E-1 8.679E-1 1.604535E-1 1.278519E-1 2.11757E-1 8.349E-1 1.595918E-1 1.271685E-1 2.106365E-1 8.019E-1 1.587198E-1 1.264783E-1 2.095016E-1 7.689E-1 1.578374E-1 1.257814E-1 2.083518E-1 7.359E-1 1.569442E-1 1.250775E-1 2.071868E-1 7.029E-1 1.560402E-1 1.243666E-1 2.060058E-1 6.699E-1 1.55125E-1 1.236485E-1 2.048086E-1 6.336E-1 1.541051E-1 1.2285E-1 2.034722E-1 6.006E-1 1.531656E-1 1.221163E-1 2.02239E-1 5.676E-1 1.522143E-1 1.21375E-1 2.009879E-1 5.346E-1 1.512507E-1 1.206259E-1 1.997183E-1 5.016E-1 1.502747E-1 1.198688E-1 1.984298E-1 4.686E-1 1.492859E-1 1.191037E-1 1.971217E-1 4.356E-1 1.482841E-1 1.183303E-1 1.957934E-1 4.026E-1 1.472689E-1 1.175484E-1 1.944444E-1 3.696E-1 1.462401E-1 1.16758E-1 1.93074E-1 3.366E-1 1.451973E-1 1.159588E-1 1.916816E-1 3.003E-1 1.440337E-1 1.150694E-1 1.901237E-1 2.673E-1 1.429604E-1 1.142512E-1 1.886829E-1 2.343E-1 1.41872E-1 1.134237E-1 1.87218E-1 2.013E-1 1.407683E-1 1.125866E-1 1.857282E-1 1.683E-1 1.396487E-1 1.117399E-1 1.842127E-1 1.353E-1 1.385129E-1 1.108831E-1 1.826708E-1 1.023E-1 1.373605E-1 1.100162E-1 1.811016E-1 6.93E-2 1.36191E-1 1.091389E-1 1.795043E-1 3.63E-2 1.35004E-1 1.08251E-1 1.778781E-1 0E0 1.336776E-1 1.072618E-1 1.760546E-1 | [Series MOSFET] Vds=1.5 3.3E0 2.870504E-1 2.322596E-1 3.699561E-1 3.267E0 2.862928E-1 2.315996E-1 3.69059E-1 3.234E0 2.855296E-1 2.309358E-1 3.681544E-1 3.201E0 2.847607E-1 2.302684E-1 3.672422E-1 3.168E0 2.839858E-1 2.295971E-1 3.663222E-1 3.135E0 2.832049E-1 2.289221E-1 3.653943E-1 3.102E0 2.824178E-1 2.282431E-1 3.644584E-1 3.069E0 2.816245E-1 2.275603E-1 3.635144E-1 3.036E0 2.808246E-1 2.268734E-1 3.625621E-1 3.003E0 2.800181E-1 2.261826E-1 3.616014E-1 2.9667E0 2.791231E-1 2.254179E-1 3.605347E-1 2.9337E0 2.78302E-1 2.247183E-1 3.595559E-1 2.9007E0 2.774735E-1 2.240146E-1 3.585682E-1 2.8677E0 2.766374E-1 2.233066E-1 3.575715E-1 2.8347E0 2.757934E-1 2.225942E-1 3.565656E-1 2.8017E0 2.749412E-1 2.218775E-1 3.555505E-1 2.7687E0 2.740805E-1 2.211563E-1 3.545258E-1 2.7357E0 2.732134E-1 2.204305E-1 3.534915E-1 2.7027E0 2.723398E-1 2.197002E-1 3.524473E-1 2.6697E0 2.714597E-1 2.189653E-1 3.513932E-1 2.6334E0 2.704839E-1 2.181514E-1 3.502218E-1 2.6004E0 2.695897E-1 2.174064E-1 3.491461E-1 2.5674E0 2.686886E-1 2.166566E-1 3.480597E-1 2.5344E0 2.677804E-1 2.159019E-1 3.469626E-1 2.5014E0 2.668652E-1 2.151421E-1 3.458545E-1 2.4684E0 2.659426E-1 2.143773E-1 3.447352E-1 2.4354E0 2.650126E-1 2.136073E-1 3.436045E-1 2.4024E0 2.640751E-1 2.128321E-1 3.424621E-1 2.3694E0 2.631299E-1 2.120515E-1 3.413079E-1 2.3364E0 2.621769E-1 2.112656E-1 3.401416E-1 2.3001E0 2.611194E-1 2.103948E-1 3.388444E-1 2.2671E0 2.601494E-1 2.095973E-1 3.376518E-1 2.2341E0 2.591712E-1 2.087941E-1 3.364464E-1 2.2011E0 2.581846E-1 2.079852E-1 3.352278E-1 2.1681E0 2.571894E-1 2.071705E-1 3.339958E-1 2.1351E0 2.561855E-1 2.063498E-1 3.3275E-1 2.1021E0 2.551726E-1 2.055232E-1 3.314902E-1 2.0691E0 2.541507E-1 2.046904E-1 3.30216E-1 2.0361E0 2.531195E-1 2.038515E-1 3.289272E-1 2.0031E0 2.520789E-1 2.030062E-1 3.276234E-1 1.9668E0 2.509231E-1 2.02069E-1 3.261714E-1 1.9338E0 2.498622E-1 2.012102E-1 3.24835E-1 1.9008E0 2.487912E-1 2.003448E-1 3.234823E-1 1.8678E0 2.477101E-1 1.994726E-1 3.221132E-1 1.8348E0 2.466185E-1 1.985936E-1 3.207271E-1 1.8018E0 2.455164E-1 1.977077E-1 3.193239E-1 1.7688E0 2.444035E-1 1.968147E-1 3.17903E-1 1.7358E0 2.432795E-1 1.959145E-1 3.164641E-1 1.7028E0 2.421444E-1 1.950069E-1 3.150066E-1 1.6698E0 2.409977E-1 1.94092E-1 3.135302E-1 1.6335E0 2.397229E-1 1.930768E-1 3.118836E-1 1.6005E0 2.385514E-1 1.921459E-1 3.103657E-1 1.5675E0 2.373677E-1 1.912071E-1 3.088272E-1 1.5345E0 2.361715E-1 1.902603E-1 3.072676E-1 1.5015E0 2.349625E-1 1.893054E-1 3.056863E-1 1.4685E0 2.337406E-1 1.883422E-1 3.040827E-1 1.4355E0 2.325053E-1 1.873707E-1 3.024562E-1 1.4025E0 2.312565E-1 1.863906E-1 3.008062E-1 1.3695E0 2.299938E-1 1.854017E-1 2.99132E-1 1.3365E0 2.287169E-1 1.84404E-1 2.974329E-1 1.3002E0 2.272956E-1 1.832961E-1 2.955343E-1 1.2672E0 2.259879E-1 1.822792E-1 2.937806E-1 1.2342E0 2.24665E-1 1.812529E-1 2.919996E-1 1.2012E0 2.233266E-1 1.80217E-1 2.901907E-1 1.1682E0 2.219723E-1 1.791714E-1 2.883529E-1 1.1352E0 2.206017E-1 1.781158E-1 2.864853E-1 1.1022E0 2.192145E-1 1.770501E-1 2.84587E-1 1.0692E0 2.178104E-1 1.75974E-1 2.826571E-1 1.0362E0 2.163888E-1 1.748874E-1 2.806943E-1 1.0032E0 2.149495E-1 1.7379E-1 2.786975E-1 9.669E-1 2.133453E-1 1.725702E-1 2.764603E-1 9.339E-1 2.118673E-1 1.714495E-1 2.743877E-1 9.009E-1 2.103704E-1 1.703173E-1 2.722763E-1 8.679E-1 2.088539E-1 1.691735E-1 2.701242E-1 8.349E-1 2.073177E-1 1.680178E-1 2.679335E-1 8.019E-1 2.057611E-1 1.668498E-1 2.657169E-1 7.689E-1 2.041839E-1 1.656695E-1 2.634744E-1 7.359E-1 2.025856E-1 1.644765E-1 2.612052E-1 7.029E-1 2.009658E-1 1.632705E-1 2.589084E-1 6.699E-1 1.993241E-1 1.620513E-1 2.565837E-1 6.336E-1 1.974926E-1 1.606946E-1 2.539938E-1 6.006E-1 1.958039E-1 1.594468E-1 2.516094E-1 5.676E-1 1.940923E-1 1.581848E-1 2.491965E-1 5.346E-1 1.923575E-1 1.569085E-1 2.467551E-1 5.016E-1 1.905992E-1 1.556176E-1 2.442854E-1 4.686E-1 1.888173E-1 1.543117E-1 2.417876E-1 4.356E-1 1.870116E-1 1.529906E-1 2.392623E-1 4.026E-1 1.85182E-1 1.51654E-1 2.367096E-1 3.696E-1 1.833284E-1 1.503016E-1 2.341302E-1 3.366E-1 1.814508E-1 1.489331E-1 2.315246E-1 3.003E-1 1.793578E-1 1.474089E-1 2.286288E-1 2.673E-1 1.774302E-1 1.460058E-1 2.259699E-1 2.343E-1 1.754788E-1 1.445858E-1 2.232866E-1 2.013E-1 1.735042E-1 1.431488E-1 2.205795E-1 1.683E-1 1.715064E-1 1.416945E-1 2.178492E-1 1.353E-1 1.694859E-1 1.402227E-1 2.150963E-1 1.023E-1 1.67443E-1 1.387334E-1 2.123215E-1 6.93E-2 1.653783E-1 1.372263E-1 2.095252E-1 3.63E-2 1.632921E-1 1.357015E-1 2.067082E-1 0E0 1.609731E-1 1.340036E-1 2.035861E-1 | [Series MOSFET] Vds=2.0 3.3E0 3.532329E-1 2.892996E-1 4.490707E-1 3.267E0 3.52047E-1 2.883063E-1 4.475964E-1 3.234E0 3.508506E-1 2.873069E-1 4.46107E-1 3.201E0 3.496435E-1 2.863013E-1 4.446021E-1 3.168E0 3.484255E-1 2.852892E-1 4.430814E-1 3.135E0 3.471963E-1 2.842708E-1 4.415447E-1 3.102E0 3.459557E-1 2.832457E-1 4.399916E-1 3.069E0 3.447032E-1 2.82214E-1 4.384217E-1 3.036E0 3.434386E-1 2.811755E-1 4.368347E-1 3.003E0 3.421616E-1 2.801301E-1 4.352302E-1 2.9667E0 3.407421E-1 2.789721E-1 4.334448E-1 2.9337E0 3.394377E-1 2.779119E-1 4.318027E-1 2.9007E0 3.381197E-1 2.768444E-1 4.30142E-1 2.8677E0 3.367875E-1 2.757695E-1 4.284624E-1 2.8347E0 3.354407E-1 2.74687E-1 4.267636E-1 2.8017E0 3.340786E-1 2.73597E-1 4.250452E-1 2.7687E0 3.327007E-1 2.724991E-1 4.233068E-1 2.7357E0 3.313063E-1 2.713934E-1 4.215482E-1 2.7027E0 3.298945E-1 2.702796E-1 4.19769E-1 2.6697E0 3.28468E-1 2.691576E-1 4.179687E-1 2.6334E0 3.268855E-1 2.679138E-1 4.159639E-1 2.6004E0 3.254342E-1 2.667741E-1 4.141186E-1 2.5674E0 3.239706E-1 2.656258E-1 4.122514E-1 2.5344E0 3.224942E-1 2.644686E-1 4.10362E-1 2.5014E0 3.210046E-1 2.633025E-1 4.084501E-1 2.4684E0 3.195016E-1 2.621273E-1 4.065155E-1 2.4354E0 3.179848E-1 2.609428E-1 4.045579E-1 2.4024E0 3.164539E-1 2.597488E-1 4.025772E-1 2.3694E0 3.149085E-1 2.585452E-1 4.005733E-1 2.3364E0 3.133483E-1 2.573318E-1 3.985458E-1 2.3001E0 3.116147E-1 2.559855E-1 3.962884E-1 2.2671E0 3.100225E-1 2.547509E-1 3.942115E-1 2.2341E0 3.084147E-1 2.535059E-1 3.921108E-1 2.2011E0 3.067909E-1 2.522504E-1 3.899865E-1 2.1681E0 3.05151E-1 2.509842E-1 3.878384E-1 2.1351E0 3.034946E-1 2.49707E-1 3.856668E-1 2.1021E0 3.018215E-1 2.484188E-1 3.834717E-1 2.0691E0 3.001316E-1 2.471192E-1 3.812532E-1 2.0361E0 2.984246E-1 2.458081E-1 3.790116E-1 2.0031E0 2.967004E-1 2.444853E-1 3.767472E-1 1.9668E0 2.947837E-1 2.430165E-1 3.742302E-1 1.9338E0 2.930229E-1 2.416685E-1 3.719185E-1 1.9008E0 2.912445E-1 2.403082E-1 3.695848E-1 1.8678E0 2.894485E-1 2.389355E-1 3.672294E-1 1.8348E0 2.876347E-1 2.375501E-1 3.648525E-1 1.8018E0 2.858033E-1 2.361519E-1 3.624545E-1 1.7688E0 2.839541E-1 2.347407E-1 3.600359E-1 1.7358E0 2.820874E-1 2.333163E-1 3.575969E-1 1.7028E0 2.80203E-1 2.318786E-1 3.551379E-1 1.6698E0 2.783012E-1 2.304274E-1 3.526593E-1 1.6335E0 2.761893E-1 2.288154E-1 3.499107E-1 1.6005E0 2.742513E-1 2.273355E-1 3.473923E-1 1.5675E0 2.722965E-1 2.258418E-1 3.448553E-1 1.5345E0 2.703249E-1 2.243342E-1 3.423004E-1 1.5015E0 2.683369E-1 2.228125E-1 3.397276E-1 1.4685E0 2.663327E-1 2.212768E-1 3.371375E-1 1.4355E0 2.643126E-1 2.19727E-1 3.345302E-1 1.4025E0 2.62277E-1 2.181631E-1 3.319061E-1 1.3695E0 2.602261E-1 2.16585E-1 3.292655E-1 1.3365E0 2.581604E-1 2.149929E-1 3.266084E-1 1.3002E0 2.558714E-1 2.132253E-1 3.236669E-1 1.2672E0 2.537756E-1 2.116037E-1 3.20976E-1 1.2342E0 2.516662E-1 2.099682E-1 3.182691E-1 1.2012E0 2.495435E-1 2.08319E-1 3.155463E-1 1.1682E0 2.47408E-1 2.066561E-1 3.128075E-1 1.1352E0 2.452599E-1 2.049797E-1 3.100526E-1 1.1022E0 2.430999E-1 2.032899E-1 3.072814E-1 1.0692E0 2.409282E-1 2.015871E-1 3.044936E-1 1.0362E0 2.387454E-1 1.998713E-1 3.016889E-1 1.0032E0 2.365518E-1 1.981428E-1 2.988667E-1 9.669E-1 2.341268E-1 1.962271E-1 2.957411E-1 9.339E-1 2.319119E-1 1.944728E-1 2.928795E-1 9.009E-1 2.296876E-1 1.927066E-1 2.899972E-1 8.679E-1 2.274541E-1 1.909287E-1 2.870927E-1 8.349E-1 2.252118E-1 1.891395E-1 2.841638E-1 8.019E-1 2.229612E-1 1.873393E-1 2.812085E-1 7.689E-1 2.207026E-1 1.855283E-1 2.782469E-1 7.359E-1 2.184362E-1 1.837068E-1 2.752865E-1 7.029E-1 2.161624E-1 1.818753E-1 2.723256E-1 6.699E-1 2.138814E-1 1.80034E-1 2.693626E-1 6.336E-1 2.113643E-1 1.779976E-1 2.660997E-1 6.006E-1 2.090688E-1 1.761367E-1 2.631291E-1 5.676E-1 2.067667E-1 1.742671E-1 2.601536E-1 5.346E-1 2.044581E-1 1.723891E-1 2.571726E-1 5.016E-1 2.02143E-1 1.70503E-1 2.541858E-1 4.686E-1 1.998213E-1 1.686092E-1 2.511928E-1 4.356E-1 1.974932E-1 1.667081E-1 2.481933E-1 4.026E-1 1.951586E-1 1.648E-1 2.451871E-1 3.696E-1 1.928173E-1 1.628853E-1 2.421741E-1 3.366E-1 1.904695E-1 1.609645E-1 2.391541E-1 3.003E-1 1.878792E-1 1.588451E-1 2.35824E-1 2.673E-1 1.855173E-1 1.569128E-1 2.327893E-1 2.343E-1 1.831487E-1 1.549758E-1 2.297475E-1 2.013E-1 1.807734E-1 1.530344E-1 2.266987E-1 1.683E-1 1.783914E-1 1.510893E-1 2.236428E-1 1.353E-1 1.760027E-1 1.491408E-1 2.2058E-1 1.023E-1 1.736075E-1 1.471894E-1 2.175102E-1 6.93E-2 1.712057E-1 1.452355E-1 2.144336E-1 3.63E-2 1.687975E-1 1.432797E-1 2.113503E-1 0E0 1.661413E-1 1.411263E-1 2.079509E-1 | | | | ======================================================================= [End]