| [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fsusb30umx_300.ibs | [File Rev] 1.0 | [Date] Jan 31, 2008 3:51:24 PM | [Source] SPICE to IBIS translation | [Notes] | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2008 Fairchild Semiconductor Corp. | [Component] fsusb30 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | | uMLP10 Package [Package] R_pkg 50.7m 44.4m 68.8m L_pkg 0.45n 0.38n 0.60n C_pkg 0.065p 0.06p 0.07p | [Pin] signal_name model_name R_pin L_pin C_pin 1 HSD1p sw_term 49.3m 0.38n 0.07p 2 HSD2p sw_term 50.7m 0.40n 0.07p 3 Dp sw_term 66.3m 0.25n 0.07p 4 GND GND 44.4m 0.20n 0.06p 5 Dm sw_term 68.8m 0.30n 0.07p 6 HSD2m sw_term 50.8m 0.36n 0.07p 7 HSD1m sw_term 50.7m 0.23n 0.07p 8 OEb control_in 66.2m 0.30n 0.07p 9 VCC POWER 58.8m 0.37n 0.06p 10 Sel control_in 68.7m 0.26n 0.07p | [Series Pin Mapping] pin_2 model_name function_table_group 1 3 hs_sw 1 2 3 hs_sw 2 6 5 hs_sw 2 7 5 hs_sw 1 | [Series Switch Groups] Off / On 1 / On 2 / | [Model] control_in Model_type Input Vinh=1.3 Vinl=0.5 C_comp 2p 1.5p 2.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.649876E+0 -1.595460E+0 -1.722135E+0 -3.200000E+0 -1.580642E+0 -1.530530E+0 -1.647535E+0 -3.100000E+0 -1.511407E+0 -1.465599E+0 -1.572935E+0 -3.000000E+0 -1.442177E+0 -1.400687E+0 -1.498335E+0 -2.900000E+0 -1.372977E+0 -1.335809E+0 -1.423749E+0 -2.800000E+0 -1.303813E+0 -1.270968E+0 -1.349197E+0 -2.700000E+0 -1.234688E+0 -1.206169E+0 -1.274681E+0 -2.600000E+0 -1.165607E+0 -1.141416E+0 -1.200205E+0 -2.500000E+0 -1.096576E+0 -1.076713E+0 -1.125775E+0 -2.400000E+0 -1.027600E+0 -1.012068E+0 -1.051397E+0 -2.300000E+0 -9.586873E-1 -9.474864E-1 -9.770791E-1 -2.200000E+0 -8.898460E-1 -8.829774E-1 -9.028301E-1 -2.100000E+0 -8.210876E-1 -8.185513E-1 -8.286620E-1 -2.000000E+0 -7.524256E-1 -7.542207E-1 -7.545895E-1 -1.900000E+0 -6.838776E-1 -6.900017E-1 -6.806318E-1 -1.800000E+0 -6.154662E-1 -6.259142E-1 -6.068144E-1 -1.700000E+0 -5.472391E-1 -5.620070E-1 -5.331786E-1 -1.600000E+0 -4.793069E-1 -4.983761E-1 -4.598470E-1 -1.500000E+0 -4.117644E-1 -4.350982E-1 -3.869449E-1 -1.400000E+0 -3.447501E-1 -3.722822E-1 -3.146523E-1 -1.300000E+0 -2.784967E-1 -3.100971E-1 -2.433008E-1 -1.200000E+0 -2.134159E-1 -2.488313E-1 -1.735596E-1 -1.100000E+0 -1.504030E-1 -1.890060E-1 -1.072584E-1 -1.000000E+0 -9.185129E-2 -1.317754E-1 -5.080313E-2 -9.000000E-1 -4.335841E-2 -7.995496E-2 -1.563635E-2 -8.000000E-1 -1.115517E-2 -3.758639E-2 -8.013282E-3 -7.000000E-1 -2.948761E-3 -9.396310E-3 -4.409897E-3 -6.000000E-1 -1.648356E-3 -1.671509E-3 -2.146630E-3 -5.000000E-1 -1.138411E-3 -9.079665E-4 -1.382361E-3 -4.000000E-1 -8.859986E-4 -6.920977E-4 -1.073594E-3 -3.000000E-1 -6.694009E-4 -5.192052E-4 -8.147807E-4 -2.000000E-1 -4.516623E-4 -3.482934E-4 -5.517791E-4 -1.000000E-1 -2.286470E-4 -1.752648E-4 -2.803620E-4 4.440892E-16 -1.326258E-11 -1.244568E-11 -1.248878E-11 1.000000E-1 2.254189E-4 1.708418E-4 2.786094E-4 2.000000E-1 4.388103E-4 3.309491E-4 5.445414E-4 3.000000E-1 6.402882E-4 4.804683E-4 7.978443E-4 4.000000E-1 8.299604E-4 6.195418E-4 1.038556E-3 5.000000E-1 1.007925E-3 7.483059E-4 1.266696E-3 6.000000E-1 1.174263E-3 8.668870E-4 1.482264E-3 7.000000E-1 1.329030E-3 9.753956E-4 1.685222E-3 8.000000E-1 1.472245E-3 1.073916E-3 1.875482E-3 9.000000E-1 1.603862E-3 1.162487E-3 2.052885E-3 1.000000E+0 1.723736E-3 -1.431346E-3 2.217164E-3 1.100000E+0 -2.292246E-3 -1.413096E-3 -3.502328E-3 1.200000E+0 -2.261334E-3 -1.393000E-3 -3.458228E-3 1.300000E+0 -2.227349E-3 -1.370103E-3 -3.409587E-3 1.400000E+0 -2.189142E-3 -1.342767E-3 -3.355466E-3 1.500000E+0 -2.144970E-3 -1.309477E-3 -3.294710E-3 1.600000E+0 -2.093298E-3 -1.269513E-3 -3.226016E-3 1.700000E+0 -2.033407E-3 -1.222659E-3 -3.148269E-3 1.800000E+0 -1.965111E-3 -1.168878E-3 -3.060894E-3 1.900000E+0 -1.888432E-3 -1.108193E-3 -2.963780E-3 2.000000E+0 -1.803460E-3 -1.040648E-3 -2.857027E-3 2.100000E+0 -1.710312E-3 -9.662959E-4 -2.740818E-3 2.200000E+0 -1.609114E-3 -8.851907E-4 -2.615357E-3 2.300000E+0 -1.499992E-3 -7.973889E-4 -2.480859E-3 2.400000E+0 -1.383074E-3 -7.029472E-4 -2.337537E-3 2.500000E+0 -1.258486E-3 -6.019221E-4 -2.185600E-3 2.600000E+0 -1.126351E-3 -4.943699E-4 -2.025252E-3 2.700000E+0 -9.867903E-4 -3.803464E-4 -1.856691E-3 2.800000E+0 -8.399234E-4 -2.599070E-4 -1.680110E-3 2.900000E+0 -6.858671E-4 -1.331066E-4 -1.495696E-3 3.000000E+0 -5.247357E-4 4.073329E-10 -1.303629E-3 3.100000E+0 -3.566412E-4 1.378231E-4 -1.104086E-3 3.200000E+0 -1.816934E-4 2.781837E-4 -8.972370E-4 3.300000E+0 1.591308E-10 4.202882E-4 -6.832461E-4 | [POWER Clamp] 0.0 1.523572E-10 4.004521E-10 1.005942E-10 -1.000000E-1 1.574971E-10 4.109086E-10 1.034959E-10 -2.000000E-1 1.629497E-10 4.222880E-10 1.064180E-10 -3.000000E-1 1.687583E-10 4.347469E-10 1.093738E-10 -4.000000E-1 1.749676E-10 4.484555E-10 1.123590E-10 -5.000000E-1 1.816325E-10 4.636007E-10 1.153815E-10 -6.000000E-1 1.888099E-10 4.803882E-10 1.184448E-10 -7.000000E-1 1.965548E-10 4.990346E-10 1.215534E-10 -8.000000E-1 2.049330E-10 5.197762E-10 1.247082E-10 -9.000000E-1 2.140146E-10 5.428671E-10 1.279172E-10 -1.000000E+0 2.238627E-10 5.685701E-10 1.311875E-10 -1.100000E+0 2.345564E-10 5.971694E-10 1.345191E-10 -1.200000E+0 2.461684E-10 6.289582E-10 1.379208E-10 -1.300000E+0 2.587832E-10 6.642491E-10 1.413998E-10 -1.400000E+0 2.724798E-10 7.033645E-10 1.449587E-10 -1.500000E+0 2.873497E-10 7.466347E-10 1.486056E-10 -1.600000E+0 3.034790E-10 7.944108E-10 1.523457E-10 -1.700000E+0 3.209557E-10 8.470460E-10 1.561880E-10 -1.800000E+0 3.398792E-10 9.049099E-10 1.601386E-10 -1.900000E+0 3.603473E-10 9.683783E-10 1.642029E-10 -2.000000E+0 3.824567E-10 1.037835E-9 1.683880E-10 -2.100000E+0 4.063096E-10 1.113676E-9 1.727063E-10 -2.200000E+0 4.320100E-10 1.196301E-9 1.771596E-10 -2.300000E+0 4.596643E-10 1.286116E-9 1.817622E-10 -2.400000E+0 4.893774E-10 1.383539E-9 1.865157E-10 -2.500000E+0 5.212639E-10 1.488988E-9 1.914309E-10 -2.600000E+0 5.554313E-10 1.602886E-9 1.965166E-10 -2.700000E+0 5.919931E-10 1.725663E-9 2.017853E-10 -2.800000E+0 6.310659E-10 1.857755E-9 2.072422E-10 -2.900000E+0 6.727658E-10 1.999596E-9 2.128964E-10 -3.000000E+0 7.172112E-10 2.151624E-9 2.187583E-10 -3.100000E+0 7.645227E-10 2.314289E-9 2.248424E-10 -3.200000E+0 8.148184E-10 2.488033E-9 2.311502E-10 -3.300000E+0 8.682139E-10 2.673302E-9 2.376979E-10 | |[End control_in | |====================================================================== | [Model] hs_sw Model_type Series_switch C_comp 3.7p 3.5p 3.9p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 [On] [R Series] 6.5 10 4.5 [C Series] 0.5p NA NA [Rc Series] 1 NA NA | [Series Current] -3.300000E+0 -4.750460E+0 -4.405948E+0 -5.221630E+0 -3.200000E+0 -4.554926E+0 -4.229727E+0 -4.999732E+0 -3.100000E+0 -4.359388E+0 -4.053513E+0 -4.777824E+0 -3.000000E+0 -4.163851E+0 -3.877324E+0 -4.555905E+0 -2.900000E+0 -3.968340E+0 -3.701176E+0 -4.333990E+0 -2.800000E+0 -3.772859E+0 -3.525070E+0 -4.112098E+0 -2.700000E+0 -3.577413E+0 -3.349011E+0 -3.890230E+0 -2.600000E+0 -3.382005E+0 -3.173002E+0 -3.668391E+0 -2.500000E+0 -3.186641E+0 -2.997047E+0 -3.446587E+0 -2.400000E+0 -2.991325E+0 -2.821153E+0 -3.224822E+0 -2.300000E+0 -2.796065E+0 -2.645326E+0 -3.003105E+0 -2.200000E+0 -2.600870E+0 -2.469574E+0 -2.781444E+0 -2.100000E+0 -2.405750E+0 -2.293906E+0 -2.559851E+0 -2.000000E+0 -2.210719E+0 -2.118336E+0 -2.338340E+0 -1.900000E+0 -2.015793E+0 -1.942878E+0 -2.116931E+0 -1.800000E+0 -1.820994E+0 -1.767552E+0 -1.895648E+0 -1.700000E+0 -1.626354E+0 -1.592384E+0 -1.674526E+0 -1.600000E+0 -1.431911E+0 -1.417407E+0 -1.453613E+0 -1.500000E+0 -1.237724E+0 -1.242669E+0 -1.232982E+0 -1.400000E+0 -1.043878E+0 -1.068236E+0 -1.012746E+0 -1.300000E+0 -8.505044E-1 -8.942040E-1 -7.931029E-1 -1.200000E+0 -6.578311E-1 -7.207279E-1 -5.744164E-1 -1.100000E+0 -4.662669E-1 -5.480583E-1 -3.605314E-1 -1.000000E+0 -2.885285E-1 -3.766648E-1 -2.366795E-1 -9.000000E-1 -1.926157E-1 -2.283058E-1 -1.824762E-1 -8.000000E-1 -1.425508E-1 -1.489904E-1 -1.575323E-1 -7.000000E-1 -1.184423E-1 -1.049448E-1 -1.363395E-1 -6.000000E-1 -1.011560E-1 -8.350609E-2 -1.161758E-1 -5.000000E-1 -8.448516E-2 -6.914495E-2 -9.719746E-2 -4.000000E-1 -6.789450E-2 -5.530482E-2 -7.835817E-2 -3.000000E-1 -5.116556E-2 -4.147941E-2 -5.925082E-2 -2.000000E-1 -3.426762E-2 -2.764076E-2 -3.982172E-2 -1.000000E-1 -1.720713E-2 -1.380473E-2 -2.006961E-2 4.440892E-16 -7.881668E-12 -7.944064E-12 -9.321045E-12 1.000000E-1 1.699802E-2 1.347620E-2 1.999776E-2 2.000000E-1 3.343360E-2 2.634396E-2 3.952696E-2 3.000000E-1 4.928885E-2 3.859220E-2 5.856762E-2 4.000000E-1 6.454590E-2 5.021040E-2 7.709915E-2 5.000000E-1 7.918683E-2 6.118855E-2 9.510039E-2 6.000000E-1 9.319372E-2 7.151710E-2 1.125496E-1 7.000000E-1 1.065486E-1 8.118691E-2 1.294243E-1 8.000000E-1 1.192341E-1 9.018992E-2 1.457021E-1 9.000000E-1 1.312431E-1 9.852764E-2 1.613698E-1 1.000000E+0 1.426395E-1 1.062566E-1 1.765143E-1 1.100000E+0 1.537689E-1 1.136104E-1 1.917893E-1 1.200000E+0 1.652258E-1 1.209908E-1 2.080575E-1 1.300000E+0 1.770681E-1 1.285318E-1 2.250188E-1 1.400000E+0 1.889901E-1 1.360611E-1 2.422091E-1 1.500000E+0 2.007428E-1 1.433849E-1 2.593556E-1 1.600000E+0 2.121467E-1 1.503733E-1 2.762710E-1 1.700000E+0 2.230509E-1 1.569843E-1 2.927997E-1 1.800000E+0 2.333298E-1 1.632895E-1 3.087927E-1 1.900000E+0 2.429268E-1 1.694422E-1 3.240952E-1 2.000000E+0 2.519132E-1 1.755968E-1 3.385507E-1 2.100000E+0 2.604764E-1 1.818639E-1 3.520409E-1 2.200000E+0 2.688278E-1 1.883114E-1 3.645640E-1 2.300000E+0 2.771334E-1 1.949806E-1 3.762765E-1 2.400000E+0 2.855023E-1 2.018991E-1 3.874275E-1 2.500000E+0 2.940032E-1 2.090884E-1 3.982531E-1 2.600000E+0 3.026810E-1 2.165693E-1 4.089277E-1 2.700000E+0 3.115679E-1 2.243653E-1 4.195661E-1 2.800000E+0 3.206914E-1 2.325059E-1 4.302428E-1 2.900000E+0 3.300786E-1 2.410298E-1 4.410082E-1 3.000000E+0 3.397599E-1 2.499905E-1 4.519000E-1 3.100000E+0 3.497732E-1 2.594709E-1 4.629501E-1 3.200000E+0 3.601675E-1 2.693007E-1 4.741904E-1 3.300000E+0 3.710091E-1 2.794053E-1 4.856566E-1 [Off] | [Series Current] -3.300000E+0 -4.670782E+0 -4.326952E+0 -5.150866E+0 -3.200000E+0 -4.476014E+0 -4.151787E+0 -4.929389E+0 -3.100000E+0 -4.281255E+0 -3.976639E+0 -4.707912E+0 -3.000000E+0 -4.086511E+0 -3.801527E+0 -4.486436E+0 -2.900000E+0 -3.891806E+0 -3.626467E+0 -4.264975E+0 -2.800000E+0 -3.697147E+0 -3.451462E+0 -4.043548E+0 -2.700000E+0 -3.502539E+0 -3.276517E+0 -3.822159E+0 -2.600000E+0 -3.307986E+0 -3.101637E+0 -3.600812E+0 -2.500000E+0 -3.113493E+0 -2.926826E+0 -3.379513E+0 -2.400000E+0 -2.919069E+0 -2.752092E+0 -3.158269E+0 -2.300000E+0 -2.724720E+0 -2.577442E+0 -2.937088E+0 -2.200000E+0 -2.530457E+0 -2.402887E+0 -2.715980E+0 -2.100000E+0 -2.336293E+0 -2.228436E+0 -2.494958E+0 -2.000000E+0 -2.142241E+0 -2.054105E+0 -2.274037E+0 -1.900000E+0 -1.948320E+0 -1.879910E+0 -2.053238E+0 -1.800000E+0 -1.754556E+0 -1.705874E+0 -1.832588E+0 -1.700000E+0 -1.560980E+0 -1.532024E+0 -1.612122E+0 -1.600000E+0 -1.367635E+0 -1.358396E+0 -1.391890E+0 -1.500000E+0 -1.174581E+0 -1.185041E+0 -1.171968E+0 -1.400000E+0 -9.819066E-1 -1.012027E+0 -9.524710E-1 -1.300000E+0 -7.897473E-1 -8.394559E-1 -7.335990E-1 -1.200000E+0 -5.983342E-1 -6.674849E-1 -5.157190E-1 -1.100000E+0 -4.080807E-1 -4.963699E-1 -2.996682E-1 -1.000000E+0 -2.198924E-1 -3.265864E-1 -1.095315E-1 -9.000000E-1 -7.409467E-2 -1.606754E-1 -4.036073E-2 -8.000000E-1 -2.045662E-2 -5.281477E-2 -2.304503E-2 -7.000000E-1 -6.546411E-3 -1.178780E-2 -1.164893E-2 -6.000000E-1 -2.030936E-3 -1.582923E-3 -3.804800E-3 -5.000000E-1 -3.573109E-4 -2.236225E-4 -6.189882E-4 -4.000000E-1 -3.807941E-5 -2.592081E-5 -5.453824E-5 -3.000000E-1 -2.354622E-6 -2.176717E-6 -2.510773E-6 -2.000000E-1 -8.905245E-8 -1.375308E-7 -4.501276E-8 -1.000000E-1 -2.532686E-9 -7.051059E-9 -4.919849E-10 4.440892E-16 -3.300671E-12 -3.739721E-12 -3.600000E-12 1.000000E-1 6.483930E-11 3.305657E-10 3.997913E-12 2.000000E-1 7.280715E-11 3.537778E-10 7.500556E-12 3.000000E-1 7.917905E-11 3.687878E-10 1.089145E-11 4.000000E-1 8.524148E-11 3.822850E-10 1.426281E-11 5.000000E-1 9.117274E-11 3.951303E-10 1.763090E-11 6.000000E-1 9.703682E-11 4.075892E-10 2.099854E-11 7.000000E-1 1.028572E-10 4.197892E-10 2.436651E-11 8.000000E-1 1.086509E-10 4.318007E-10 2.773692E-11 9.000000E-1 1.144309E-10 4.436722E-10 3.110956E-11 1.000000E+0 1.202039E-10 4.554388E-10 3.448442E-11 1.100000E+0 1.259717E-10 4.671310E-10 3.786504E-11 1.200000E+0 1.317397E-10 4.787639E-10 4.124701E-11 1.300000E+0 1.375151E-10 4.903582E-10 4.463585E-11 1.400000E+0 1.433018E-10 5.019309E-10 4.802914E-11 1.500000E+0 1.490983E-10 5.135012E-10 5.142109E-11 1.600000E+0 1.549156E-10 5.250906E-10 5.482370E-11 1.700000E+0 1.607727E-10 5.367302E-10 5.823786E-11 1.800000E+0 1.666600E-10 5.484391E-10 6.165646E-11 1.900000E+0 1.726024E-10 5.602741E-10 6.508705E-11 2.000000E+0 1.786109E-10 5.722565E-10 6.852519E-11 2.100000E+0 1.846940E-10 5.844512E-10 7.198331E-11 2.200000E+0 1.908806E-10 5.969101E-10 7.546142E-11 2.300000E+0 1.971698E-10 6.097007E-10 7.895107E-11 2.400000E+0 2.036113E-10 6.228986E-10 8.246914E-11 2.500000E+0 2.102283E-10 6.366108E-10 8.600498E-11 2.600000E+0 2.170295E-10 6.509668E-10 8.958656E-11 2.700000E+0 2.240585E-10 6.669176E-10 9.319212E-11 2.800000E+0 2.313487E-10 6.950351E-10 9.684875E-11 2.900000E+0 2.389382E-10 8.659868E-10 1.005311E-10 3.000000E+0 2.469411E-10 2.760336E-9 1.042722E-10 3.100000E+0 2.565126E-10 2.428064E-8 1.080682E-10 3.200000E+0 2.873408E-10 2.369577E-7 1.119132E-10 3.300000E+0 6.754846E-10 2.062400E-6 1.158460E-10 | |[End hs_sw | |====================================================================== | [Model] sw_term Model_type Terminator C_comp 2.5p 2.3p 2.7p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -4.668924E+0 -4.325952E+0 -5.147538E+0 -3.200000E+0 -4.474081E+0 -4.150767E+0 -4.925878E+0 -3.100000E+0 -4.279243E+0 -3.975598E+0 -4.704205E+0 -3.000000E+0 -4.084413E+0 -3.800463E+0 -4.482517E+0 -2.900000E+0 -3.889617E+0 -3.625380E+0 -4.260830E+0 -2.800000E+0 -3.694860E+0 -3.450351E+0 -4.039162E+0 -2.700000E+0 -3.500148E+0 -3.275380E+0 -3.817517E+0 -2.600000E+0 -3.305487E+0 -3.100474E+0 -3.595901E+0 -2.500000E+0 -3.110881E+0 -2.925637E+0 -3.374320E+0 -2.400000E+0 -2.916339E+0 -2.750877E+0 -3.152783E+0 -2.300000E+0 -2.721870E+0 -2.576202E+0 -2.931301E+0 -2.200000E+0 -2.527485E+0 -2.401623E+0 -2.709885E+0 -2.100000E+0 -2.333199E+0 -2.227151E+0 -2.488551E+0 -2.000000E+0 -2.139028E+0 -2.052800E+0 -2.267320E+0 -1.900000E+0 -1.944994E+0 -1.878591E+0 -2.046217E+0 -1.800000E+0 -1.751125E+0 -1.704544E+0 -1.825275E+0 -1.700000E+0 -1.557455E+0 -1.530690E+0 -1.604537E+0 -1.600000E+0 -1.364031E+0 -1.357066E+0 -1.384065E+0 -1.500000E+0 -1.170918E+0 -1.183723E+0 -1.163946E+0 -1.400000E+0 -9.782076E-1 -1.010732E+0 -9.443130E-1 -1.300000E+0 -7.860415E-1 -8.381940E-1 -7.253853E-1 -1.200000E+0 -5.946511E-1 -6.662672E-1 -5.075628E-1 -1.100000E+0 -4.044609E-1 -4.952113E-1 -2.917175E-1 -1.000000E+0 -2.163807E-1 -3.255016E-1 -9.617036E-2 -9.000000E-1 -6.768707E-2 -1.595226E-1 -2.476098E-2 -8.000000E-1 -1.420476E-2 -5.114970E-2 -1.219771E-2 -7.000000E-1 -3.041361E-3 -1.059661E-2 -5.326795E-3 -6.000000E-1 -7.982106E-4 -1.100760E-3 -1.316167E-3 -5.000000E-1 -1.225109E-4 -1.208900E-4 -1.642024E-4 -4.000000E-1 -1.251950E-5 -1.305563E-5 -1.130525E-5 -3.000000E-1 -8.639096E-7 -1.200191E-6 -4.225702E-7 -2.000000E-1 -4.242614E-8 -8.963871E-8 -9.969649E-9 -1.000000E-1 -1.605963E-9 -5.451924E-9 -2.049174E-10 4.440892E-16 -1.756830E-11 -1.666945E-11 -1.060733E-11 1.000000E-1 3.355954E-11 2.664135E-10 -1.291189E-12 2.000000E-1 3.862360E-11 2.833417E-10 1.811329E-12 3.000000E-1 4.293649E-11 2.945654E-10 4.862499E-12 4.000000E-1 4.708134E-11 3.047071E-10 7.905232E-12 5.000000E-1 5.112744E-11 3.143034E-10 1.094558E-11 6.000000E-1 5.510681E-11 3.235373E-10 1.398370E-11 7.000000E-1 5.903622E-11 3.325026E-10 1.702127E-11 8.000000E-1 6.292744E-11 3.412571E-10 2.005773E-11 9.000000E-1 6.679080E-11 3.498486E-10 2.309286E-11 1.000000E+0 7.062928E-11 3.583041E-10 2.612488E-11 1.100000E+0 7.444845E-11 3.666460E-10 2.916445E-11 1.200000E+0 7.825718E-11 3.749039E-10 3.220002E-11 1.300000E+0 8.205192E-11 3.830769E-10 3.523182E-11 1.400000E+0 8.583845E-11 3.911911E-10 3.826628E-11 1.500000E+0 8.961876E-11 3.992531E-10 4.130474E-11 1.600000E+0 9.339329E-11 4.072933E-10 4.433964E-11 1.700000E+0 9.717560E-11 4.153162E-10 4.737366E-11 1.800000E+0 1.009561E-10 4.233409E-10 5.041212E-11 1.900000E+0 1.047455E-10 4.314029E-10 5.345191E-11 2.000000E+0 1.085585E-10 4.395129E-10 5.649214E-11 2.100000E+0 1.123785E-10 4.477179E-10 5.953460E-11 2.200000E+0 1.162275E-10 4.560308E-10 6.257927E-11 2.300000E+0 1.201150E-10 4.645155E-10 6.562129E-11 2.400000E+0 1.240412E-10 4.732192E-10 6.867040E-11 2.500000E+0 1.280291E-10 4.821956E-10 7.171597E-11 2.600000E+0 1.320841E-10 4.915495E-10 7.477530E-11 2.700000E+0 1.362106E-10 5.017626E-10 7.784085E-11 2.800000E+0 1.404383E-10 5.181633E-10 8.090417E-11 2.900000E+0 1.447948E-10 5.997571E-10 8.397549E-11 3.000000E+0 1.493268E-10 8.220678E-10 8.705925E-11 3.100000E+0 1.544005E-10 1.300149E-9 9.014478E-11 3.200000E+0 1.711280E-10 1.518868E-9 9.325074E-11 3.300000E+0 2.450591E-10 1.566942E-9 9.637002E-11 | [POWER Clamp] 0.0 2.450822E-10 8.220753E-10 1.112106E-10 -1.000000E-1 4.822116E-10 1.300149E-9 3.173275E-10 -2.000000E-1 5.619274E-10 1.518871E-9 3.603260E-10 -3.000000E-1 5.467431E-10 1.566942E-9 3.806262E-10 -4.000000E-1 5.353220E-10 1.595362E-9 3.423013E-10 -5.000000E-1 5.527623E-10 1.660105E-9 3.212230E-10 -6.000000E-1 5.755689E-10 1.735984E-9 3.282370E-10 -7.000000E-1 6.001946E-10 1.818610E-9 3.383018E-10 -8.000000E-1 6.264749E-10 1.908107E-9 3.485701E-10 -9.000000E-1 6.545546E-10 2.005096E-9 3.589999E-10 -1.000000E+0 6.845937E-10 2.110306E-9 3.695826E-10 -1.100000E+0 7.168133E-10 2.224435E-9 3.803464E-10 -1.200000E+0 7.514007E-10 2.348342E-9 3.912728E-10 -1.300000E+0 7.885337E-10 2.482784E-9 4.023768E-10 -1.400000E+0 8.284688E-10 2.628583E-9 4.136957E-10 -1.500000E+0 8.713448E-10 2.786665E-9 4.252296E-10 -1.600000E+0 9.174634E-10 2.957844E-9 4.369793E-10 -1.700000E+0 9.670398E-10 3.143148E-9 4.490275E-10 -1.800000E+0 1.020301E-9 3.343406E-9 4.612986E-10 -1.900000E+0 1.077538E-9 3.559687E-9 4.738627E-10 -2.000000E+0 1.138965E-9 3.792932E-9 4.867040E-10 -2.100000E+0 1.204887E-9 4.044118E-9 4.998828E-10 -2.200000E+0 1.275575E-9 4.314343E-9 5.134098E-10 -2.300000E+0 1.351338E-9 4.604647E-9 5.272565E-10 -2.400000E+0 1.432443E-9 4.916074E-9 5.415544E-10 -2.500000E+0 1.519123E-9 5.249765E-9 5.561613E-10 -2.600000E+0 1.611864E-9 5.606800E-9 5.712160E-10 -2.700000E+0 1.710866E-9 5.988317E-9 5.867751E-10 -2.800000E+0 1.816450E-9 6.395434E-9 6.027410E-10 -2.900000E+0 1.928975E-9 6.829354E-9 6.192327E-10 -3.000000E+0 2.048777E-9 7.291216E-9 6.362004E-10 -3.100000E+0 2.176263E-9 7.782282E-9 6.538166E-10 -3.200000E+0 2.311692E-9 8.303662E-9 6.719123E-10 -3.300000E+0 2.455469E-9 8.856625E-9 6.907452E-10 | |[End sw_term | |====================================================================== [End]