|******************************************************************************* | Fairchild Semiconductor Corporation | 20-Bit Bus Switch | IBIS Model of FST16211 (5V) | 56 TSSOP (MTC56) Package |******************************************************************************* | [IBIS Ver] 3.2 [Comment char] |_char [File name] fst16211mtd_450.ibs [File Rev] 2.0 [Date] Nov. 1, '99 [Source] Bench Data | Temperature: 25C typ. [Notes] Generated by Jeff Rioux (Backplane and Modeling Applications Engineer) [Disclaimer] (C) Copyright Fairchild Semiconductor Corporation 1999 All rights reserved Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Contact Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODELS. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/models for the full disclaimer. | |******************************************************************************* | COMPONENT: FST16211 |******************************************************************************* | [Component] FST16211 [Manufacturer] Fairchild Semiconductor Corp | [Package] | Bench data includes package information |variable typ min max R_pkg 0.0 0.0 0.0 L_pkg 0.0 0.0 0.0 C_pkg 0.0 0.0 0.0 | |******************************************************************************* |Package parameters for TSSOP (MTD) Lead is accounted for in the data | [Pin] signal_name model_name 1 NC NC 2 1A1 term 3 1A2 term 4 1A3 term 5 1A4 term 6 1A5 term 7 1A6 term 8 GND GND 9 1A7 term 10 1A8 term 11 1A9 term 12 1A10 term 13 1A11 term 14 1A12 term 15 2A1 term 16 2A2 term 17 VCC POWER 18 2A3 term 19 GND GND 20 2A4 term 21 2A5 term 22 2A6 term 23 2A7 term 24 2A8 term 25 2A9 term 26 2A10 term 27 2A11 term 28 2A12 term 29 2B12 term 30 2B11 term 31 2B10 term 32 2B9 term 33 2B8 term 34 2B7 term 35 2B6 term 36 2B5 term 37 2B4 term 38 GND GND 39 2B3 term 40 2B2 term 41 2B1 term 42 2B12 term 43 2B11 term 44 1B10 term 45 1B9 term 46 1B8 term 47 1B7 term 48 1B6 term 49 GND GND 50 1B5 term 51 1B4 term 52 1B3 term 53 1B2 term 54 1B1 term 55 OE2 cntrl 56 OE1 cntrl |*********************************************************************** | [Series Switch Groups] |Function Group States On 1 / | Through path enabled A -> B (default) Off 1 / | Through path disabled | |************************************************************************ | [Series Pin Mapping] pin_2 model_name function_table_group 2 54 fst16211_SERIES 1 3 53 fst16211_SERIES 1 4 52 fst16211_SERIES 1 5 51 fst16211_SERIES 1 6 50 fst16211_SERIES 1 7 48 fst16211_SERIES 1 9 47 fst16211_SERIES 1 10 46 fst16211_SERIES 1 11 45 fst16211_SERIES 1 12 44 fst16211_SERIES 1 13 43 fst16211_SERIES 1 14 42 fst16211_SERIES 1 15 41 fst16211_SERIES 1 16 40 fst16211_SERIES 1 18 39 fst16211_SERIES 1 20 37 fst16211_SERIES 1 21 36 fst16211_SERIES 1 22 35 fst16211_SERIES 1 23 34 fst16211_SERIES 1 24 33 fst16211_SERIES 1 25 32 fst16211_SERIES 1 26 31 fst16211_SERIES 1 27 30 fst16211_SERIES 1 28 29 fst16211_SERIES 1 |************************************************************************ | Model Output |************************************************************************ | [Model] fst16211_SERIES Model_type Series_switch C_comp 0 0 0 | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 5.0000V 4.5000V 5.5000V [On] [Series MOSFET] Vds = .5 | voltage I(typ) I(min) I(max) 5.000E+00 9.248E-02 9.012E-02 9.443E-02 4.900E+00 9.143E-02 8.921E-02 9.358E-02 4.800E+00 9.064E-02 8.822E-02 9.286E-02 4.700E+00 9.012E-02 8.724E-02 9.227E-02 4.600E+00 8.931E-02 8.623E-02 9.156E-02 4.500E+00 8.849E-02 8.519E-02 9.090E-02 4.400E+00 8.761E-02 8.406E-02 9.019E-02 4.300E+00 8.672E-02 8.292E-02 8.970E-02 4.200E+00 8.575E-02 8.171E-02 8.894E-02 4.100E+00 8.477E-02 8.041E-02 8.813E-02 4.000E+00 8.372E-02 7.904E-02 8.734E-02 3.900E+00 8.264E-02 7.759E-02 8.646E-02 3.800E+00 8.149E-02 7.607E-02 8.559E-02 3.700E+00 8.044E-02 7.456E-02 8.473E-02 3.600E+00 7.909E-02 7.284E-02 8.374E-02 3.500E+00 7.774E-02 7.092E-02 8.269E-02 3.400E+00 7.640E-02 6.890E-02 8.174E-02 3.300E+00 7.483E-02 6.676E-02 8.055E-02 3.200E+00 7.312E-02 6.435E-02 7.924E-02 3.100E+00 7.141E-02 6.181E-02 7.799E-02 3.000E+00 6.968E-02 5.914E-02 7.681E-02 2.900E+00 6.755E-02 5.590E-02 7.527E-02 2.800E+00 6.539E-02 5.244E-02 7.380E-02 2.700E+00 6.290E-02 4.843E-02 7.205E-02 2.600E+00 6.034E-02 4.401E-02 7.039E-02 2.500E+00 5.738E-02 3.881E-02 6.836E-02 2.400E+00 5.418E-02 3.297E-02 6.635E-02 2.300E+00 5.069E-02 2.645E-02 6.427E-02 2.200E+00 4.654E-02 1.941E-02 6.178E-02 2.100E+00 4.195E-02 1.271E-02 5.912E-02 2.000E+00 3.656E-02 6.869E-03 5.612E-02 1.900E+00 3.054E-02 2.656E-03 5.283E-02 1.800E+00 2.388E-02 5.317E-04 4.917E-02 1.700E+00 1.695E-02 4.090E-05 4.492E-02 1.600E+00 1.060E-02 1.659E-06 4.024E-02 1.500E+00 5.276E-03 5.093E-08 3.468E-02 1.400E+00 1.746E-03 1.544E-09 2.851E-02 1.300E+00 2.657E-04 5.810E-11 2.175E-02 1.200E+00 1.716E-05 3.152E-11 1.503E-02 1.100E+00 6.482E-07 3.541E-11 8.958E-03 1.000E+00 2.015E-08 3.450E-11 4.109E-03 9.000E-01 6.211E-10 3.541E-11 1.166E-03 8.000E-01 6.108E-11 3.379E-11 1.439E-04 7.000E-01 3.243E-11 3.476E-11 8.159E-06 6.000E-01 2.880E-11 3.042E-11 3.003E-07 5.000E-01 3.146E-11 3.379E-11 9.283E-09 4.000E-01 3.463E-11 3.645E-11 3.022E-10 3.000E-01 3.580E-11 3.664E-11 4.306E-11 2.000E-01 3.198E-11 3.321E-11 3.437E-11 1.000E-01 3.534E-11 3.859E-11 3.606E-11 0.000E+00 3.723E-11 3.749E-11 3.327E-11 [Series MOSFET] Vds = 1.0 | voltage I(typ) I(min) I(max) 5.000E+00 1.790E-01 1.724E-01 1.846E-01 4.900E+00 1.754E-01 1.684E-01 1.812E-01 4.800E+00 1.732E-01 1.659E-01 1.794E-01 4.700E+00 1.711E-01 1.633E-01 1.777E-01 4.600E+00 1.690E-01 1.607E-01 1.759E-01 4.500E+00 1.669E-01 1.580E-01 1.742E-01 4.400E+00 1.646E-01 1.552E-01 1.723E-01 4.300E+00 1.624E-01 1.523E-01 1.705E-01 4.200E+00 1.602E-01 1.493E-01 1.687E-01 4.100E+00 1.576E-01 1.461E-01 1.668E-01 4.000E+00 1.550E-01 1.426E-01 1.648E-01 3.900E+00 1.523E-01 1.390E-01 1.626E-01 3.800E+00 1.494E-01 1.351E-01 1.603E-01 3.700E+00 1.464E-01 1.309E-01 1.580E-01 3.600E+00 1.431E-01 1.264E-01 1.555E-01 3.500E+00 1.398E-01 1.216E-01 1.531E-01 3.400E+00 1.360E-01 1.163E-01 1.503E-01 3.300E+00 1.321E-01 1.106E-01 1.475E-01 3.200E+00 1.278E-01 1.044E-01 1.443E-01 3.100E+00 1.233E-01 9.756E-02 1.411E-01 3.000E+00 1.184E-01 9.013E-02 1.377E-01 2.900E+00 1.130E-01 8.215E-02 1.338E-01 2.800E+00 1.072E-01 7.348E-02 1.301E-01 2.700E+00 1.008E-01 6.425E-02 1.256E-01 2.600E+00 9.384E-02 5.493E-02 1.211E-01 2.500E+00 8.639E-02 4.551E-02 1.160E-01 2.400E+00 7.819E-02 3.642E-02 1.105E-01 2.300E+00 6.944E-02 2.776E-02 1.046E-01 2.200E+00 6.026E-02 1.966E-02 9.802E-02 2.100E+00 5.106E-02 1.251E-02 9.104E-02 2.000E+00 4.184E-02 6.547E-03 8.345E-02 1.900E+00 3.304E-02 2.386E-03 7.512E-02 1.800E+00 2.470E-02 4.164E-04 6.633E-02 1.700E+00 1.697E-02 2.497E-05 5.718E-02 1.600E+00 1.029E-02 8.543E-07 4.809E-02 1.500E+00 4.930E-03 2.416E-08 3.905E-02 1.400E+00 1.505E-03 6.868E-10 3.042E-02 1.300E+00 1.899E-04 6.452E-11 2.227E-02 1.200E+00 9.343E-06 3.612E-11 1.492E-02 1.100E+00 3.054E-07 3.625E-11 8.626E-03 1.000E+00 8.775E-09 3.191E-11 3.769E-03 9.000E-01 2.613E-10 3.437E-11 9.601E-04 8.000E-01 4.351E-11 3.761E-11 9.228E-05 7.000E-01 3.353E-11 3.684E-11 3.976E-06 6.000E-01 3.087E-11 3.645E-11 1.276E-07 5.000E-01 3.159E-11 3.574E-11 3.670E-09 4.000E-01 3.502E-11 3.606E-11 1.220E-10 3.000E-01 3.658E-11 3.204E-11 4.021E-11 2.000E-01 3.373E-11 3.548E-11 3.735E-11 1.000E-01 3.424E-11 3.800E-11 3.327E-11 0.000E+00 3.872E-11 3.872E-11 3.703E-11 [Series MOSFET] Vds = 1.5 | voltage I(typ) I(min) I(max) 5.000E+00 2.515E-01 2.394E-01 2.619E-01 4.900E+00 2.429E-01 2.304E-01 2.535E-01 4.800E+00 2.390E-01 2.257E-01 2.501E-01 4.700E+00 2.353E-01 2.212E-01 2.470E-01 4.600E+00 2.316E-01 2.166E-01 2.439E-01 4.500E+00 2.278E-01 2.118E-01 2.407E-01 4.400E+00 2.240E-01 2.070E-01 2.376E-01 4.300E+00 2.200E-01 2.019E-01 2.344E-01 4.200E+00 2.159E-01 1.965E-01 2.312E-01 4.100E+00 2.116E-01 1.909E-01 2.277E-01 4.000E+00 2.072E-01 1.850E-01 2.243E-01 3.900E+00 2.025E-01 1.786E-01 2.206E-01 3.800E+00 1.975E-01 1.718E-01 2.169E-01 3.700E+00 1.922E-01 1.646E-01 2.129E-01 3.600E+00 1.866E-01 1.567E-01 2.086E-01 3.500E+00 1.806E-01 1.484E-01 2.041E-01 3.400E+00 1.741E-01 1.396E-01 1.994E-01 3.300E+00 1.675E-01 1.304E-01 1.945E-01 3.200E+00 1.601E-01 1.206E-01 1.892E-01 3.100E+00 1.523E-01 1.106E-01 1.836E-01 3.000E+00 1.440E-01 1.005E-01 1.776E-01 2.900E+00 1.351E-01 9.013E-02 1.711E-01 2.800E+00 1.258E-01 8.017E-02 1.642E-01 2.700E+00 1.160E-01 6.996E-02 1.568E-01 2.600E+00 1.062E-01 6.005E-02 1.490E-01 2.500E+00 9.612E-02 5.025E-02 1.406E-01 2.400E+00 8.624E-02 4.089E-02 1.316E-01 2.300E+00 7.621E-02 3.193E-02 1.224E-01 2.200E+00 6.621E-02 2.344E-02 1.126E-01 2.100E+00 5.647E-02 1.582E-02 1.029E-01 2.000E+00 4.691E-02 9.178E-03 9.280E-02 1.900E+00 3.777E-02 4.113E-03 8.307E-02 1.800E+00 2.908E-02 1.106E-03 7.315E-02 1.700E+00 2.091E-02 1.260E-04 6.329E-02 1.600E+00 1.365E-02 6.751E-06 5.371E-02 1.500E+00 7.483E-03 2.336E-07 4.431E-02 1.400E+00 3.007E-03 7.452E-09 3.536E-02 1.300E+00 6.546E-04 2.305E-10 2.676E-02 1.200E+00 6.251E-05 4.345E-11 1.893E-02 1.100E+00 3.003E-06 3.606E-11 1.196E-02 1.000E+00 1.022E-07 3.470E-11 6.185E-03 9.000E-01 3.281E-09 3.496E-11 2.234E-03 8.000E-01 1.133E-10 3.418E-11 4.062E-04 7.000E-01 3.975E-11 3.431E-11 3.321E-05 6.000E-01 3.586E-11 3.074E-11 1.487E-06 5.000E-01 3.366E-11 3.385E-11 4.989E-08 4.000E-01 3.703E-11 3.684E-11 1.591E-09 3.000E-01 3.833E-11 3.762E-11 6.821E-11 2.000E-01 3.768E-11 3.340E-11 3.936E-11 1.000E-01 3.761E-11 3.677E-11 3.386E-11 0.000E+00 3.651E-11 3.852E-11 3.800E-11 [Series MOSFET] Vds = 2 | voltage I(typ) I(min) I(max) 5.000E+00 3.103E-01 2.908E-01 3.256E-01 4.900E+00 2.939E-01 2.742E-01 3.094E-01 4.800E+00 2.874E-01 2.667E-01 3.036E-01 4.700E+00 2.812E-01 2.593E-01 2.983E-01 4.600E+00 2.752E-01 2.521E-01 2.932E-01 4.500E+00 2.694E-01 2.448E-01 2.884E-01 4.400E+00 2.634E-01 2.371E-01 2.839E-01 4.300E+00 2.571E-01 2.293E-01 2.792E-01 4.200E+00 2.508E-01 2.212E-01 2.744E-01 4.100E+00 2.441E-01 2.126E-01 2.692E-01 4.000E+00 2.373E-01 2.037E-01 2.639E-01 3.900E+00 2.302E-01 1.945E-01 2.583E-01 3.800E+00 2.226E-01 1.849E-01 2.525E-01 3.700E+00 2.146E-01 1.749E-01 2.464E-01 3.600E+00 2.062E-01 1.647E-01 2.399E-01 3.500E+00 1.974E-01 1.544E-01 2.331E-01 3.400E+00 1.881E-01 1.439E-01 2.257E-01 3.300E+00 1.786E-01 1.335E-01 2.182E-01 3.200E+00 1.692E-01 1.229E-01 2.101E-01 3.100E+00 1.592E-01 1.124E-01 2.019E-01 3.000E+00 1.491E-01 1.021E-01 1.931E-01 2.900E+00 1.388E-01 9.149E-02 1.839E-01 2.800E+00 1.286E-01 8.153E-02 1.744E-01 2.700E+00 1.182E-01 7.136E-02 1.645E-01 2.600E+00 1.079E-01 6.148E-02 1.546E-01 2.500E+00 9.762E-02 5.169E-02 1.450E-01 2.400E+00 8.769E-02 4.234E-02 1.349E-01 2.300E+00 7.766E-02 3.336E-02 1.249E-01 2.200E+00 6.769E-02 2.480E-02 1.146E-01 2.100E+00 5.801E-02 1.706E-02 1.044E-01 2.000E+00 4.847E-02 1.022E-02 9.430E-02 1.900E+00 3.931E-02 4.848E-03 8.454E-02 1.800E+00 3.059E-02 1.457E-03 7.464E-02 1.700E+00 2.234E-02 1.967E-04 6.482E-02 1.600E+00 1.492E-02 1.226E-05 5.528E-02 1.500E+00 8.501E-03 4.610E-07 4.590E-02 1.400E+00 3.688E-03 1.521E-08 3.693E-02 1.300E+00 9.240E-04 4.680E-10 2.833E-02 1.200E+00 1.051E-04 5.791E-11 2.038E-02 1.100E+00 5.900E-06 3.489E-11 1.323E-02 1.000E+00 2.147E-07 3.470E-11 7.187E-03 9.000E-01 7.123E-09 3.813E-11 2.846E-03 8.000E-01 2.316E-10 3.781E-11 6.126E-04 7.000E-01 4.137E-11 3.684E-11 6.061E-05 6.000E-01 3.606E-11 3.658E-11 3.104E-06 5.000E-01 3.859E-11 3.521E-11 1.119E-07 4.000E-01 3.865E-11 3.405E-11 3.728E-09 3.000E-01 3.606E-11 3.859E-11 1.361E-10 2.000E-01 3.826E-11 4.021E-11 4.397E-11 1.000E-01 4.066E-11 3.574E-11 3.742E-11 0.000E+00 3.988E-11 3.936E-11 3.813E-11 | | [Off] [Series_current] | voltage I(typ) I(min) I(max) 5.000E+00 1.525E-11 1.901E-11 1.888E-11 4.900E+00 2.147E-11 1.875E-11 2.069E-11 4.800E+00 2.044E-11 1.875E-11 1.908E-11 4.700E+00 2.102E-11 1.512E-11 1.992E-11 4.600E+00 1.953E-11 1.875E-11 1.707E-11 4.500E+00 2.024E-11 2.180E-11 1.661E-11 4.400E+00 1.856E-11 2.167E-11 1.661E-11 4.300E+00 1.739E-11 2.180E-11 2.160E-11 4.200E+00 2.096E-11 1.998E-11 2.381E-11 4.100E+00 2.368E-11 2.472E-11 2.089E-11 4.000E+00 2.472E-11 2.387E-11 2.251E-11 3.900E+00 2.193E-11 2.452E-11 2.543E-11 3.800E+00 2.394E-11 2.348E-11 2.517E-11 3.700E+00 2.608E-11 2.413E-11 2.407E-11 3.600E+00 2.581E-11 2.225E-11 2.420E-11 3.500E+00 2.679E-11 2.186E-11 2.251E-11 3.400E+00 2.348E-11 2.374E-11 2.439E-11 3.300E+00 2.517E-11 2.543E-11 2.621E-11 3.200E+00 2.536E-11 2.381E-11 2.562E-11 3.100E+00 2.206E-11 2.335E-11 2.303E-11 3.000E+00 2.634E-11 2.692E-11 2.407E-11 2.900E+00 2.951E-11 2.945E-11 2.776E-11 2.800E+00 2.660E-11 2.549E-11 2.925E-11 2.700E+00 2.634E-11 2.783E-11 2.497E-11 2.600E+00 3.081E-11 2.996E-11 2.932E-11 2.500E+00 2.925E-11 2.938E-11 2.938E-11 2.400E+00 2.932E-11 2.971E-11 3.003E-11 2.300E+00 2.880E-11 2.867E-11 2.860E-11 2.200E+00 2.757E-11 2.757E-11 2.873E-11 2.100E+00 2.601E-11 2.595E-11 2.608E-11 2.000E+00 3.003E-11 2.977E-11 2.789E-11 1.900E+00 3.159E-11 3.165E-11 3.087E-11 1.800E+00 2.822E-11 3.068E-11 3.171E-11 1.700E+00 3.107E-11 2.835E-11 2.776E-11 1.600E+00 3.256E-11 3.224E-11 3.288E-11 1.500E+00 3.217E-11 3.262E-11 3.243E-11 1.400E+00 3.198E-11 3.314E-11 3.282E-11 1.300E+00 3.139E-11 3.133E-11 3.087E-11 1.200E+00 2.867E-11 3.204E-11 3.236E-11 1.100E+00 2.945E-11 2.880E-11 2.828E-11 1.000E+00 3.327E-11 3.016E-11 3.048E-11 9.000E-01 3.444E-11 3.340E-11 3.405E-11 8.000E-01 3.133E-11 3.502E-11 3.392E-11 7.000E-01 3.165E-11 3.074E-11 3.074E-11 6.000E-01 3.612E-11 3.496E-11 3.437E-11 5.000E-01 3.522E-11 3.522E-11 3.561E-11 4.000E-01 3.496E-11 3.528E-11 3.489E-11 3.000E-01 3.379E-11 3.379E-11 3.463E-11 2.000E-01 3.489E-11 3.470E-11 3.372E-11 1.000E-01 3.139E-11 3.081E-11 3.249E-11 0.000E+00 3.334E-11 3.347E-11 3.172E-11 | |************************************************************************ | Model Terminator |************************************************************************ | [Model] term Model_type Terminator | C_comp 4pF 3pf 5pF | | [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.000E+00 -1.445E+00 -1.393E+00 -1.552E+00 -4.900E+00 -1.411E+00 -1.360E+00 -1.516E+00 -4.800E+00 -1.377E+00 -1.328E+00 -1.480E+00 -4.700E+00 -1.344E+00 -1.295E+00 -1.443E+00 -4.600E+00 -1.310E+00 -1.262E+00 -1.407E+00 -4.500E+00 -1.276E+00 -1.230E+00 -1.371E+00 -4.400E+00 -1.242E+00 -1.197E+00 -1.334E+00 -4.300E+00 -1.208E+00 -1.164E+00 -1.298E+00 -4.200E+00 -1.174E+00 -1.132E+00 -1.261E+00 -4.100E+00 -1.140E+00 -1.099E+00 -1.225E+00 -4.000E+00 -1.106E+00 -1.066E+00 -1.189E+00 -3.900E+00 -1.073E+00 -1.034E+00 -1.152E+00 -3.800E+00 -1.039E+00 -1.001E+00 -1.116E+00 -3.700E+00 -1.005E+00 -9.684E-01 -1.079E+00 -3.600E+00 -9.709E-01 -9.358E-01 -1.043E+00 -3.500E+00 -9.370E-01 -9.031E-01 -1.007E+00 -3.400E+00 -9.032E-01 -8.704E-01 -9.702E-01 -3.300E+00 -8.693E-01 -8.378E-01 -9.339E-01 -3.200E+00 -8.354E-01 -8.051E-01 -8.975E-01 -3.100E+00 -8.015E-01 -7.725E-01 -8.611E-01 -3.000E+00 -7.677E-01 -7.398E-01 -8.247E-01 -2.900E+00 -7.338E-01 -7.071E-01 -7.883E-01 -2.800E+00 -6.999E-01 -6.745E-01 -7.519E-01 -2.700E+00 -6.660E-01 -6.418E-01 -7.155E-01 -2.600E+00 -6.321E-01 -6.091E-01 -6.791E-01 -2.500E+00 -5.983E-01 -5.765E-01 -6.427E-01 -2.400E+00 -5.644E-01 -5.438E-01 -6.063E-01 -2.300E+00 -5.305E-01 -5.112E-01 -5.699E-01 -2.200E+00 -4.966E-01 -4.785E-01 -5.336E-01 -2.100E+00 -4.627E-01 -4.458E-01 -4.972E-01 -2.000E+00 -4.289E-01 -4.132E-01 -4.608E-01 -1.900E+00 -3.950E-01 -3.805E-01 -4.244E-01 -1.800E+00 -3.612E-01 -3.479E-01 -3.880E-01 -1.700E+00 -3.272E-01 -3.151E-01 -3.515E-01 -1.600E+00 -2.935E-01 -2.826E-01 -3.153E-01 -1.500E+00 -2.594E-01 -2.497E-01 -2.787E-01 -1.400E+00 -2.258E-01 -2.174E-01 -2.427E-01 -1.300E+00 -1.914E-01 -1.843E-01 -2.057E-01 -1.200E+00 -1.583E-01 -1.523E-01 -1.702E-01 -1.100E+00 -1.233E-01 -1.186E-01 -1.325E-01 -1.000E+00 -9.114E-02 -8.759E-02 -9.800E-02 -9.000E-01 -5.468E-02 -5.238E-02 -5.879E-02 -8.000E-01 -2.468E-02 -2.354E-02 -2.662E-02 -7.000E-01 -9.323E-03 -8.928E-03 -9.947E-03 -6.000E-01 -3.692E-03 -3.586E-03 -3.848E-03 -5.000E-01 -8.286E-04 -8.117E-04 -8.501E-04 -4.000E-01 -5.066E-05 -4.994E-05 -5.161E-05 -3.000E-01 -1.173E-06 -1.151E-06 -1.192E-06 -2.000E-01 -2.341E-08 -2.304E-08 -2.404E-08 -1.000E-01 -4.604E-10 -4.622E-10 -4.820E-10 0.000E+00 -3.270E-12 -8.780E-12 -1.273E-11 1.000E-01 1.268E-11 1.034E-11 7.690E-12 2.000E-01 1.624E-11 1.158E-11 1.339E-11 3.000E-01 1.735E-11 1.294E-11 1.624E-11 4.000E-01 1.748E-11 1.540E-11 1.566E-11 5.000E-01 1.858E-11 1.799E-11 1.696E-11 6.000E-01 2.052E-11 2.195E-11 1.748E-11 7.000E-01 2.337E-11 2.474E-11 1.871E-11 8.000E-01 2.629E-11 2.376E-11 2.124E-11 9.000E-01 2.778E-11 2.337E-11 2.221E-11 1.000E+00 2.642E-11 2.383E-11 2.156E-11 1.100E+00 2.603E-11 2.415E-11 2.208E-11 1.200E+00 2.668E-11 2.603E-11 2.409E-11 1.300E+00 2.694E-11 2.713E-11 2.649E-11 1.400E+00 2.908E-11 2.545E-11 2.934E-11 1.500E+00 2.876E-11 2.610E-11 3.089E-11 1.600E+00 2.759E-11 2.895E-11 2.661E-11 1.700E+00 2.798E-11 2.979E-11 2.830E-11 1.800E+00 2.863E-11 2.901E-11 3.232E-11 1.900E+00 3.044E-11 2.837E-11 3.290E-11 2.000E+00 3.213E-11 2.953E-11 3.232E-11 2.100E+00 3.569E-11 3.219E-11 3.226E-11 2.200E+00 3.550E-11 3.453E-11 3.102E-11 2.300E+00 3.401E-11 3.640E-11 3.187E-11 2.400E+00 3.349E-11 3.478E-11 3.258E-11 2.500E+00 3.238E-11 3.362E-11 3.368E-11 2.600E+00 3.413E-11 3.368E-11 3.278E-11 2.700E+00 3.446E-11 3.303E-11 3.219E-11 2.800E+00 3.446E-11 3.517E-11 3.271E-11 2.900E+00 3.323E-11 3.504E-11 3.453E-11 3.000E+00 3.466E-11 3.368E-11 3.731E-11 3.100E+00 3.569E-11 3.375E-11 3.893E-11 3.200E+00 3.835E-11 3.576E-11 3.751E-11 3.300E+00 4.036E-11 3.764E-11 3.699E-11 3.400E+00 3.913E-11 3.984E-11 3.647E-11 3.500E+00 3.828E-11 4.042E-11 3.660E-11 3.600E+00 3.751E-11 3.770E-11 3.738E-11 3.700E+00 3.712E-11 5.229E-11 3.842E-11 3.800E+00 3.926E-11 4.302E-11 3.692E-11 3.900E+00 3.848E-11 3.886E-11 3.647E-11 4.000E+00 3.816E-11 3.757E-11 3.803E-11 4.100E+00 3.945E-11 3.602E-11 3.952E-11 4.200E+00 5.261E-11 3.453E-11 4.198E-11 4.300E+00 4.522E-11 3.472E-11 4.380E-11 4.400E+00 4.328E-11 3.654E-11 4.205E-11 4.500E+00 4.276E-11 3.816E-11 4.088E-11 4.600E+00 3.958E-11 3.926E-11 4.574E-11 4.700E+00 3.829E-11 3.848E-11 5.151E-11 4.800E+00 3.731E-11 3.608E-11 4.464E-11 4.900E+00 3.712E-11 3.660E-11 4.146E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | 5.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] term | | |************************************************************************ | Model OE_cntrl |************************************************************************ | [Model] cntrl Model_type Input Polarity Inverting Vinl =8.0000E-01 Vinh =2.0000E+00 C_comp 3.9000pF NA NA | | [Temperature Range] 25.0000 25.0000 25.0000 [Voltage Range] 3.3000V 3.0000V 3.6000V [GND_clamp] | voltage I(typ) I(min) I(max) -5.000E+00 -1.378E+00 -1.300E+00 -1.539E+00 -4.900E+00 -1.346E+00 -1.269E+00 -1.503E+00 -4.800E+00 -1.313E+00 -1.239E+00 -1.466E+00 -4.700E+00 -1.281E+00 -1.208E+00 -1.430E+00 -4.600E+00 -1.248E+00 -1.177E+00 -1.394E+00 -4.500E+00 -1.216E+00 -1.147E+00 -1.357E+00 -4.400E+00 -1.183E+00 -1.116E+00 -1.321E+00 -4.300E+00 -1.151E+00 -1.085E+00 -1.285E+00 -4.200E+00 -1.118E+00 -1.055E+00 -1.248E+00 -4.100E+00 -1.086E+00 -1.024E+00 -1.212E+00 -4.000E+00 -1.053E+00 -9.933E-01 -1.176E+00 -3.900E+00 -1.021E+00 -9.627E-01 -1.140E+00 -3.800E+00 -9.881E-01 -9.320E-01 -1.103E+00 -3.700E+00 -9.555E-01 -9.013E-01 -1.067E+00 -3.600E+00 -9.230E-01 -8.707E-01 -1.031E+00 -3.500E+00 -8.905E-01 -8.400E-01 -9.942E-01 -3.400E+00 -8.580E-01 -8.093E-01 -9.579E-01 -3.300E+00 -8.255E-01 -7.787E-01 -9.216E-01 -3.200E+00 -7.930E-01 -7.480E-01 -8.853E-01 -3.100E+00 -7.605E-01 -7.173E-01 -8.489E-01 -3.000E+00 -7.279E-01 -6.866E-01 -8.126E-01 -2.900E+00 -6.954E-01 -6.560E-01 -7.763E-01 -2.800E+00 -6.629E-01 -6.253E-01 -7.400E-01 -2.700E+00 -6.304E-01 -5.946E-01 -7.037E-01 -2.600E+00 -5.979E-01 -5.640E-01 -6.673E-01 -2.500E+00 -5.654E-01 -5.333E-01 -6.310E-01 -2.400E+00 -5.329E-01 -5.026E-01 -5.947E-01 -2.300E+00 -5.003E-01 -4.720E-01 -5.584E-01 -2.200E+00 -4.678E-01 -4.413E-01 -5.221E-01 -2.100E+00 -4.353E-01 -4.106E-01 -4.857E-01 -2.000E+00 -4.028E-01 -3.800E-01 -4.494E-01 -1.900E+00 -3.703E-01 -3.493E-01 -4.131E-01 -1.800E+00 -3.378E-01 -3.187E-01 -3.768E-01 -1.700E+00 -3.052E-01 -2.879E-01 -3.404E-01 -1.600E+00 -2.729E-01 -2.574E-01 -3.043E-01 -1.500E+00 -2.401E-01 -2.265E-01 -2.676E-01 -1.400E+00 -2.080E-01 -1.962E-01 -2.318E-01 -1.300E+00 -1.748E-01 -1.650E-01 -1.947E-01 -1.200E+00 -1.433E-01 -1.352E-01 -1.595E-01 -1.100E+00 -1.093E-01 -1.032E-01 -1.215E-01 -1.000E+00 -7.893E-02 -7.448E-02 -8.771E-02 -9.000E-01 -4.325E-02 -4.087E-02 -4.766E-02 -8.000E-01 -1.549E-02 -1.462E-02 -1.693E-02 -7.000E-01 -4.512E-03 -4.291E-03 -4.865E-03 -6.000E-01 -1.884E-03 -1.825E-03 -1.969E-03 -5.000E-01 -4.063E-04 -3.985E-04 -4.181E-04 -4.000E-01 -2.348E-05 -2.309E-05 -2.390E-05 -3.000E-01 -5.408E-07 -5.314E-07 -5.510E-07 -2.000E-01 -1.095E-08 -1.077E-08 -1.112E-08 -1.000E-01 -2.206E-10 -2.169E-10 -2.252E-10 0.000E+00 -3.000E-14 -2.900E-13 -1.200E-12 1.000E-01 6.450E-12 7.100E-12 6.390E-12 2.000E-01 8.790E-12 8.270E-12 6.520E-12 3.000E-01 3.340E-12 6.650E-12 -3.000E-14 4.000E-01 9.830E-12 9.960E-12 1.073E-11 5.000E-01 1.261E-11 1.346E-11 1.093E-11 6.000E-01 1.566E-11 1.404E-11 1.417E-11 7.000E-01 1.728E-11 1.579E-11 1.488E-11 8.000E-01 2.325E-11 2.130E-11 2.149E-11 9.000E-01 1.190E-11 1.203E-11 1.365E-11 1.000E+00 1.657E-11 1.650E-11 1.475E-11 1.100E+00 1.644E-11 1.683E-11 1.683E-11 1.200E+00 2.033E-11 1.663E-11 1.631E-11 1.300E+00 2.104E-11 1.949E-11 1.871E-11 1.400E+00 1.877E-11 3.524E-11 2.182E-11 1.500E+00 8.866E-11 9.034E-11 1.955E-11 1.600E+00 9.838E-11 4.931E-11 9.702E-11 1.700E+00 2.435E-11 1.987E-11 1.903E-11 1.800E+00 2.273E-11 2.221E-11 2.098E-11 1.900E+00 2.026E-11 2.415E-11 2.435E-11 2.000E+00 2.072E-11 2.214E-11 2.299E-11 2.100E+00 2.214E-11 2.052E-11 2.143E-11 2.200E+00 2.273E-11 2.175E-11 2.078E-11 2.300E+00 2.370E-11 2.201E-11 2.286E-11 2.400E+00 2.675E-11 2.318E-11 2.273E-11 2.500E+00 2.376E-11 2.292E-11 2.441E-11 2.600E+00 2.208E-11 2.415E-11 2.662E-11 2.700E+00 2.402E-11 2.720E-11 2.363E-11 2.800E+00 2.383E-11 2.474E-11 2.247E-11 2.900E+00 2.532E-11 2.318E-11 2.441E-11 3.000E+00 2.415E-11 2.487E-11 2.428E-11 3.100E+00 2.590E-11 2.428E-11 2.558E-11 3.200E+00 2.746E-11 2.610E-11 2.882E-11 3.300E+00 2.441E-11 2.889E-11 2.688E-11 3.400E+00 2.590E-11 2.675E-11 2.493E-11 3.500E+00 2.636E-11 2.953E-11 2.558E-11 3.600E+00 2.746E-11 2.739E-11 2.480E-11 3.700E+00 2.726E-11 2.895E-11 2.662E-11 3.800E+00 2.934E-11 2.700E-11 2.642E-11 3.900E+00 2.746E-11 3.024E-11 2.759E-11 4.000E+00 3.148E-11 2.713E-11 3.044E-11 4.100E+00 2.869E-11 2.467E-11 2.992E-11 4.200E+00 3.038E-11 2.636E-11 2.688E-11 4.300E+00 2.875E-11 2.545E-11 2.694E-11 4.400E+00 3.154E-11 2.519E-11 2.675E-11 4.500E+00 2.811E-11 2.616E-11 2.811E-11 4.600E+00 2.603E-11 2.759E-11 2.824E-11 4.700E+00 2.726E-11 3.018E-11 2.746E-11 4.800E+00 2.694E-11 3.167E-11 2.753E-11 4.900E+00 2.662E-11 3.038E-11 2.940E-11 | [POWER_clamp] | voltage I(typ) I(min) I(max) | 5.5000E+00 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 0.0000E+00 | | End [Model] cntrl | | [End]