|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of FIN1101K8 | LVDS Single Port High Speed Repeater | US8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fin1101K8_300.ibs | [File Rev] 1.0 | [Date] 01/22/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] FIN1101 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 gnd GND 23.7m 1.295n 0.079p 2 rin data_i_n 20m 1.247n 0.081p 3 rip data_i_p 20m 1.247n 0.081p 4 nc NC 23.7m 1.295n 0.079p 5 vcc POWER 23.7m 1.295n 0.079p 6 dop data_o_p 20m 1.247n 0.081p 7 don data_o_n 20m 1.247n 0.081p 8 en cntrl_en 23.7m 1.295n 0.079p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max 3 2 400m 0.7m 0.4n 1n 6 7 400m .7n .4n 1n | [Model] data_o_p Model_type 3-state Enable Active-High Polarity Non-Inverting Vref=1.25 Vmeas=1.25 Rref=100 Cref=10p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -7.000000E-1 2.590302E+0 2.339145E+0 2.793002E+0 -6.000000E-1 2.489392E+0 2.238396E+0 2.691592E+0 -5.000000E-1 2.388541E+0 2.137673E+0 2.590271E+0 -4.000000E-1 2.287744E+0 2.037055E+0 2.489039E+0 -3.000000E-1 2.186994E+0 1.936497E+0 2.387900E+0 -2.000000E-1 2.086287E+0 1.835967E+0 2.286853E+0 -1.000000E-1 1.985621E+0 1.735466E+0 2.185892E+0 0.0 1.885001E+0 1.635000E+0 2.085012E+0 10.000000E-2 1.784429E+0 1.534570E+0 1.984210E+0 2.000000E-1 1.683905E+0 1.434173E+0 1.883484E+0 3.000000E-1 1.583432E+0 1.333812E+0 1.782840E+0 4.000000E-1 1.483014E+0 1.233487E+0 1.682288E+0 5.000000E-1 1.382658E+0 1.133201E+0 1.581846E+0 6.000000E-1 1.282371E+0 1.032957E+0 1.481534E+0 7.000000E-1 1.182163E+0 9.327556E-1 1.381353E+0 8.000000E-1 1.082035E+0 8.326016E-1 1.281249E+0 9.000000E-1 9.819620E-1 7.324960E-1 1.181175E+0 1.000000E+0 8.819129E-1 6.324322E-1 1.081115E+0 1.100000E+0 7.818738E-1 5.323933E-1 9.810640E-1 1.200000E+0 6.818403E-1 4.323657E-1 8.810192E-1 1.300000E+0 5.818108E-1 3.323436E-1 7.809790E-1 1.400000E+0 4.817846E-1 2.323250E-1 6.809427E-1 1.500000E+0 3.817611E-1 1.323091E-1 5.809095E-1 1.600000E+0 2.817402E-1 3.229569E-2 4.808790E-1 1.700000E+0 1.817217E-1 -6.771546E-2 3.808510E-1 1.800000E+0 8.170544E-2 -1.677244E-1 2.808252E-1 1.900000E+0 -1.830853E-2 -2.677312E-1 1.808017E-1 2.000000E+0 -1.183202E-1 -3.677361E-1 8.078044E-2 2.100000E+0 -2.183295E-1 -4.677394E-1 -1.923850E-2 2.200000E+0 -3.183366E-1 -5.677417E-1 -1.192549E-1 2.300000E+0 -4.183415E-1 -6.677436E-1 -2.192687E-1 2.400000E+0 -5.183449E-1 -7.677452E-1 -3.192797E-1 2.500000E+0 -6.183475E-1 -8.677466E-1 -4.192878E-1 2.600000E+0 -7.183496E-1 -9.677479E-1 -5.192935E-1 2.700000E+0 -8.183514E-1 -1.067749E+0 -6.192975E-1 2.800000E+0 -9.183530E-1 -1.167750E+0 -7.193006E-1 2.900000E+0 -1.018354E+0 -1.267751E+0 -8.193032E-1 3.000000E+0 -1.118356E+0 -1.367752E+0 -9.193054E-1 3.100000E+0 -1.218357E+0 -1.467753E+0 -1.019307E+0 3.200000E+0 -1.318358E+0 -1.567754E+0 -1.119309E+0 3.300000E+0 -1.418359E+0 -1.667760E+0 -1.219311E+0 3.400000E+0 -1.518360E+0 -1.767834E+0 -1.319312E+0 3.500000E+0 -1.618361E+0 -1.868317E+0 -1.419314E+0 3.600000E+0 -1.718368E+0 -1.969379E+0 -1.519315E+0 3.700000E+0 -1.818473E+0 -2.070693E+0 -1.619316E+0 3.800000E+0 -1.919259E+0 -2.172161E+0 -1.719318E+0 3.900000E+0 -2.021156E+0 -2.273747E+0 -1.819327E+0 4.000000E+0 -2.123721E+0 -2.375432E+0 -1.919635E+0 4.100000E+0 -2.226645E+0 -2.477212E+0 -2.021803E+0 4.200000E+0 -2.329804E+0 -2.579104E+0 -2.125660E+0 4.300000E+0 -2.433149E+0 -2.681133E+0 -2.230260E+0 | [Pulldown] -1.000000E+0 -2.109582E+0 -2.110614E+0 -2.130086E+0 -9.000000E-1 -2.005571E+0 -2.008372E+0 -2.023455E+0 -8.000000E-1 -1.901677E+0 -1.906182E+0 -1.917152E+0 -7.000000E-1 -1.797943E+0 -1.804039E+0 -1.811169E+0 -6.000000E-1 -1.694452E+0 -1.701952E+0 -1.705533E+0 -5.000000E-1 -1.591450E+0 -1.600010E+0 -1.600418E+0 -4.000000E-1 -1.489405E+0 -1.498595E+0 -1.496687E+0 -3.000000E-1 -1.388020E+0 -1.397569E+0 -1.394698E+0 -2.000000E-1 -1.286770E+0 -1.296647E+0 -1.293037E+0 -1.000000E-1 -1.185588E+0 -1.195785E+0 -1.191458E+0 0.0 -1.084500E+0 -1.095000E+0 -1.090000E+0 1.000000E-1 -9.835505E-1 -9.943173E-1 -9.887530E-1 2.000000E-1 -8.827752E-1 -8.937485E-1 -8.878179E-1 3.000000E-1 -7.822322E-1 -7.933201E-1 -7.873395E-1 4.000000E-1 -6.819775E-1 -6.930677E-1 -6.872114E-1 5.000000E-1 -5.818959E-1 -5.929684E-1 -5.871594E-1 6.000000E-1 -4.818520E-1 -4.929194E-1 -4.871199E-1 7.000000E-1 -3.818124E-1 -3.928694E-1 -3.870829E-1 8.000000E-1 -2.817533E-1 -2.927849E-1 -2.870387E-1 9.000000E-1 -1.816065E-1 -1.926301E-1 -1.869249E-1 1.000000E+0 -8.135693E-2 -9.245289E-2 -8.646214E-2 1.100000E+0 1.883377E-2 7.666381E-3 1.431368E-2 1.200000E+0 1.189247E-1 1.077198E-1 1.148177E-1 1.300000E+0 2.189376E-1 2.077167E-1 2.149846E-1 1.400000E+0 3.188721E-1 3.076540E-1 3.148758E-1 1.500000E+0 4.187054E-1 4.075219E-1 4.144307E-1 1.600000E+0 5.184776E-1 5.073546E-1 5.136880E-1 1.700000E+0 6.183527E-1 6.072426E-1 6.132292E-1 1.800000E+0 7.183170E-1 7.071916E-1 7.131400E-1 1.900000E+0 8.183031E-1 8.071650E-1 8.131300E-1 2.000000E+0 9.182926E-1 9.071458E-1 9.131293E-1 2.100000E+0 1.018282E+0 1.007129E+0 1.013129E+0 2.200000E+0 1.118271E+0 1.107114E+0 1.113129E+0 2.300000E+0 1.218260E+0 1.207101E+0 1.213129E+0 2.400000E+0 1.318248E+0 1.307088E+0 1.313127E+0 2.500000E+0 1.418236E+0 1.407077E+0 1.413122E+0 2.600000E+0 1.518226E+0 1.507069E+0 1.513114E+0 2.700000E+0 1.618217E+0 1.607062E+0 1.613105E+0 2.800000E+0 1.718210E+0 1.707058E+0 1.713096E+0 2.900000E+0 1.818210E+0 1.807059E+0 1.813088E+0 3.000000E+0 1.918262E+0 1.907095E+0 1.913094E+0 3.100000E+0 2.018489E+0 2.007238E+0 2.013237E+0 3.200000E+0 2.118908E+0 2.107516E+0 2.113698E+0 3.300000E+0 2.219450E+0 2.207893E+0 2.214395E+0 3.400000E+0 2.320075E+0 2.308340E+0 2.315227E+0 3.500000E+0 2.420764E+0 2.408880E+0 2.416145E+0 3.600000E+0 2.521502E+0 2.509562E+0 2.517122E+0 3.700000E+0 2.622279E+0 2.610331E+0 2.618138E+0 3.800000E+0 2.723089E+0 2.711202E+0 2.719180E+0 3.900000E+0 2.823949E+0 2.812170E+0 2.820239E+0 4.000000E+0 2.924909E+0 2.913222E+0 2.921308E+0 | [GND Clamp] -1.000000E+0 -1.465344E-2 -7.605400E-3 -2.710230E-2 -9.000000E-1 -1.132331E-2 -5.931830E-3 -2.125091E-2 -8.000000E-1 -8.181820E-3 -4.357680E-3 -1.579710E-2 -7.000000E-1 -5.280941E-3 -2.903665E-3 -1.076025E-2 -6.000000E-1 -2.744618E-3 -1.606389E-3 -6.213030E-3 -5.000000E-1 -8.784445E-4 -5.561918E-4 -2.425700E-3 -4.000000E-1 -1.078337E-4 -7.740064E-5 -3.073910E-4 -3.000000E-1 -5.818281E-6 -5.505741E-6 -8.379671E-6 -2.000000E-1 -2.051370E-7 -3.121648E-7 -1.739037E-7 -1.000000E-1 -6.878424E-9 -1.582572E-8 -5.790759E-8 0.0 -1.422635E-9 -1.283191E-9 -5.053144E-8 1.000000E-1 -1.205885E-9 -6.237675E-10 -4.503082E-8 2.000000E-1 -1.109004E-9 -5.377485E-10 -4.023622E-8 3.000000E-1 -1.021703E-9 -4.763996E-10 -3.602107E-8 4.000000E-1 -9.410020E-10 -4.186211E-10 -3.229332E-8 5.000000E-1 -8.661277E-10 -3.629402E-10 -2.898069E-8 6.000000E-1 -7.965395E-10 -3.091869E-10 -2.602563E-8 7.000000E-1 -7.319560E-10 -2.570947E-10 -2.338136E-8 8.000000E-1 -6.720026E-10 -2.064842E-10 -2.100925E-8 9.000000E-1 -6.161136E-10 -1.574781E-10 -1.887780E-8 1.000000E+0 -5.640724E-10 -1.099806E-10 -1.695955E-8 1.100000E+0 -5.156060E-10 -6.355769E-11 -1.523147E-8 1.200000E+0 -4.705382E-10 -1.870334E-11 -1.367397E-8 1.300000E+0 -4.285172E-10 2.546102E-11 -1.226913E-8 1.400000E+0 -3.890786E-10 6.809941E-11 -1.100203E-8 1.500000E+0 -3.522464E-10 1.099660E-10 -9.858349E-9 1.600000E+0 -3.182878E-10 1.511337E-10 -8.826648E-9 1.700000E+0 -2.863220E-10 1.907617E-10 -7.895801E-9 1.800000E+0 -2.561807E-10 2.305083E-10 -7.056249E-9 1.900000E+0 -2.281776E-10 2.686343E-10 -6.298697E-9 2.000000E+0 -2.016784E-10 3.068118E-10 -5.615362E-9 2.100000E+0 -1.767814E-10 3.442213E-10 -4.998827E-9 2.200000E+0 -1.533482E-10 3.816297E-10 -4.442936E-9 2.300000E+0 -1.321523E-10 4.178053E-10 -3.942002E-9 2.400000E+0 -1.107822E-10 4.546753E-10 -3.489715E-9 2.500000E+0 -9.093376E-11 4.905791E-10 -3.081649E-9 2.600000E+0 -7.247541E-11 5.270453E-10 -2.713343E-9 2.700000E+0 -5.436973E-11 5.643013E-10 -2.380322E-9 2.800000E+0 -3.692013E-11 6.017172E-10 -2.080697E-9 2.900000E+0 -2.036593E-11 6.508643E-10 -1.808861E-9 3.000000E+0 -2.276734E-12 8.828586E-10 -1.562137E-9 3.100000E+0 1.989486E-11 1.205180E-9 -1.338343E-9 3.200000E+0 6.103795E-11 1.296497E-9 -1.133331E-9 3.300000E+0 2.334656E-10 1.371600E-9 -9.418385E-10 3.400000E+0 1.495774E-9 1.743755E-9 -7.477595E-10 3.500000E+0 1.414286E-9 2.578041E-9 -4.994946E-10 3.600000E+0 2.671850E-9 4.471315E-9 7.586764E-10 3.700000E+0 7.056986E-9 8.792196E-9 3.772022E-8 3.800000E+0 1.869390E-8 1.858803E-8 6.512828E-7 3.900000E+0 4.867322E-8 4.048532E-8 4.417453E-7 4.000000E+0 1.235930E-7 8.849898E-8 4.852240E-8 | [POWER Clamp] 4.300000E+0 -1.465344E-2 -7.605400E-3 -2.710230E-2 4.200000E+0 -1.132331E-2 -5.931830E-3 -2.125091E-2 4.100000E+0 -8.181820E-3 -4.357680E-3 -1.579710E-2 4.000000E+0 -5.280941E-3 -2.903665E-3 -1.076025E-2 3.900000E+0 -2.744619E-3 -1.606389E-3 -6.213030E-3 3.800000E+0 -8.784445E-4 -5.561918E-4 -2.425700E-3 3.700000E+0 -1.078337E-4 -7.740062E-5 -3.073910E-4 3.600000E+0 -5.818281E-6 -5.505741E-6 -8.379671E-6 3.500000E+0 -2.051370E-7 -3.121648E-7 -1.739038E-7 3.400000E+0 -6.878399E-9 -1.582570E-8 -5.790757E-8 3.300000E+0 -1.422631E-9 -1.283191E-9 -5.053138E-8 3.200000E+0 -1.205885E-9 -6.237675E-10 -4.503082E-8 3.100000E+0 -1.109004E-9 -5.377485E-10 -4.023622E-8 3.000000E+0 -1.021703E-9 -4.763996E-10 -3.602107E-8 2.900000E+0 -9.410020E-10 -4.186211E-10 -3.229332E-8 2.800000E+0 -8.661277E-10 -3.629402E-10 -2.898069E-8 2.700000E+0 -7.965395E-10 -3.091869E-10 -2.602563E-8 2.600000E+0 -7.319560E-10 -2.570947E-10 -2.338136E-8 2.500000E+0 -6.720026E-10 -2.064842E-10 -2.100925E-8 2.400000E+0 -6.161136E-10 -1.574781E-10 -1.887780E-8 2.300000E+0 -5.640724E-10 -1.099806E-10 -1.695955E-8 2.200000E+0 -5.156060E-10 -6.355769E-11 -1.523147E-8 2.100000E+0 -4.705382E-10 -1.870334E-11 -1.367397E-8 2.000000E+0 -4.285172E-10 2.546102E-11 -1.226913E-8 1.900000E+0 -3.890786E-10 6.809941E-11 -1.100203E-8 1.800000E+0 -3.522464E-10 1.099660E-10 -9.858349E-9 1.700000E+0 -3.182878E-10 1.511337E-10 -8.826648E-9 1.600000E+0 -2.863220E-10 1.907617E-10 -7.895801E-9 1.500000E+0 -2.561807E-10 2.305083E-10 -7.056249E-9 1.400000E+0 -2.281776E-10 2.686343E-10 -6.298697E-9 1.300000E+0 -2.016784E-10 3.068118E-10 -5.615362E-9 1.200000E+0 -1.767814E-10 3.442213E-10 -4.998827E-9 1.100000E+0 -1.533482E-10 3.816297E-10 -4.442936E-9 1.000000E+0 -1.321523E-10 4.178053E-10 -3.942002E-9 9.000000E-1 -1.107822E-10 4.546753E-10 -3.489715E-9 8.000000E-1 -9.093376E-11 4.905791E-10 -3.081649E-9 7.000000E-1 -7.247541E-11 5.270453E-10 -2.713343E-9 6.000000E-1 -5.436973E-11 5.643013E-10 -2.380322E-9 5.000000E-1 -3.692013E-11 6.017172E-10 -2.080697E-9 4.000000E-1 -2.036593E-11 6.508643E-10 -1.808861E-9 3.000000E-1 -2.276734E-12 8.828586E-10 -1.562137E-9 2.000000E-1 1.989486E-11 1.205180E-9 -1.338343E-9 10.000000E-2 6.103795E-11 1.296497E-9 -1.133331E-9 0.0 2.334656E-10 1.371600E-9 -9.418385E-10 -1.000000E-1 1.495774E-9 1.743755E-9 -7.477595E-10 -2.000000E-1 1.414286E-9 2.578041E-9 -4.994946E-10 -3.000000E-1 2.671850E-9 4.471315E-9 7.586764E-10 -4.000000E-1 7.056986E-9 8.792196E-9 3.772022E-8 -5.000000E-1 1.869390E-8 1.858803E-8 6.512828E-7 -6.000000E-1 4.867322E-8 4.048532E-8 4.417453E-7 -7.000000E-1 1.235930E-7 8.849898E-8 4.852240E-8 | [Falling Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.23 V_fixture_max=1.3025 0.0 1.415257E+0 1.365353E+0 1.514222E+0 6.060606E-11 1.415257E+0 1.365353E+0 1.514222E+0 1.212121E-10 1.415257E+0 1.365353E+0 1.514222E+0 1.818182E-10 1.415257E+0 1.365353E+0 1.514222E+0 2.424242E-10 1.415256E+0 1.365353E+0 1.514222E+0 3.030303E-10 1.415256E+0 1.365353E+0 1.514222E+0 3.636364E-10 1.415256E+0 1.365353E+0 1.514222E+0 4.242424E-10 1.415256E+0 1.365352E+0 1.514221E+0 4.848485E-10 1.415256E+0 1.365352E+0 1.514221E+0 5.454545E-10 1.415256E+0 1.365352E+0 1.514221E+0 6.060606E-10 1.415256E+0 1.365352E+0 1.514226E+0 6.666667E-10 1.415255E+0 1.365351E+0 1.514275E+0 7.272727E-10 1.415255E+0 1.365351E+0 1.514324E+0 7.878788E-10 1.415254E+0 1.365350E+0 1.514373E+0 8.484848E-10 1.414649E+0 1.365360E+0 1.483907E+0 9.090909E-10 1.413892E+0 1.365372E+0 1.445812E+0 9.696970E-10 1.413136E+0 1.365384E+0 1.407717E+0 1.030303E-9 1.400866E+0 1.365436E+0 1.335836E+0 1.090909E-9 1.377084E+0 1.365527E+0 1.230170E+0 1.151515E-9 1.335572E+0 1.361744E+0 1.193863E+0 1.212121E-9 1.290931E+0 1.357277E+0 1.169795E+0 1.272727E-9 1.246290E+0 1.352810E+0 1.145727E+0 1.333333E-9 1.207068E+0 1.340931E+0 1.130278E+0 1.393939E-9 1.172282E+0 1.322986E+0 1.121879E+0 1.454545E-9 1.137495E+0 1.305042E+0 1.113480E+0 1.515152E-9 1.109893E+0 1.284110E+0 1.106237E+0 1.575758E-9 1.103844E+0 1.254217E+0 1.102463E+0 1.636364E-9 1.097795E+0 1.224325E+0 1.098689E+0 1.696970E-9 1.091747E+0 1.194432E+0 1.094915E+0 1.757576E-9 1.090430E+0 1.171246E+0 1.093594E+0 1.818182E-9 1.089362E+0 1.148414E+0 1.092403E+0 1.878788E-9 1.088294E+0 1.125581E+0 1.091211E+0 1.939394E-9 1.087314E+0 1.113355E+0 1.090780E+0 2.000000E-9 1.086380E+0 1.106840E+0 1.090759E+0 2.060606E-9 1.085446E+0 1.100325E+0 1.090737E+0 2.121212E-9 1.084665E+0 1.095833E+0 1.090770E+0 2.181818E-9 1.084167E+0 1.095099E+0 1.090904E+0 2.242424E-9 1.083669E+0 1.094366E+0 1.091038E+0 2.303030E-9 1.083194E+0 1.093672E+0 1.091162E+0 2.363636E-9 1.083155E+0 1.093743E+0 1.091090E+0 2.424242E-9 1.083115E+0 1.093815E+0 1.091018E+0 2.484848E-9 1.083075E+0 1.093887E+0 1.090946E+0 2.545455E-9 1.083159E+0 1.093851E+0 1.090735E+0 2.606061E-9 1.083284E+0 1.093779E+0 1.090477E+0 2.666667E-9 1.083410E+0 1.093708E+0 1.090220E+0 2.727273E-9 1.083528E+0 1.093680E+0 1.089936E+0 2.787879E-9 1.083640E+0 1.093704E+0 1.089619E+0 2.848485E-9 1.083751E+0 1.093729E+0 1.089302E+0 2.909091E-9 1.083853E+0 1.093775E+0 1.088992E+0 2.969697E-9 1.083903E+0 1.093935E+0 1.088719E+0 3.030303E-9 1.083952E+0 1.094096E+0 1.088447E+0 3.090909E-9 1.084001E+0 1.094257E+0 1.088174E+0 3.151515E-9 1.084006E+0 1.094451E+0 1.087981E+0 3.212121E-9 1.084004E+0 1.094652E+0 1.087802E+0 3.272727E-9 1.084001E+0 1.094852E+0 1.087623E+0 3.333333E-9 1.083981E+0 1.095033E+0 1.087499E+0 3.393939E-9 1.083949E+0 1.095200E+0 1.087420E+0 3.454545E-9 1.083916E+0 1.095366E+0 1.087340E+0 3.515152E-9 1.083881E+0 1.095518E+0 1.087281E+0 3.575758E-9 1.083838E+0 1.095625E+0 1.087283E+0 3.636364E-9 1.083795E+0 1.095733E+0 1.087285E+0 3.696970E-9 1.083752E+0 1.095840E+0 1.087287E+0 3.757576E-9 1.083710E+0 1.095894E+0 1.087342E+0 3.818182E-9 1.083669E+0 1.095945E+0 1.087400E+0 3.878788E-9 1.083628E+0 1.095996E+0 1.087458E+0 3.939394E-9 1.083592E+0 1.096019E+0 1.087536E+0 4.000000E-9 1.083558E+0 1.096027E+0 1.087626E+0 4.060606E-9 1.083525E+0 1.096035E+0 1.087715E+0 4.121212E-9 1.083496E+0 1.096032E+0 1.087809E+0 4.181818E-9 1.083474E+0 1.096011E+0 1.087911E+0 4.242424E-9 1.083451E+0 1.095990E+0 1.088013E+0 4.303030E-9 1.083429E+0 1.095968E+0 1.088116E+0 4.363636E-9 1.083418E+0 1.095930E+0 1.088218E+0 4.424242E-9 1.083407E+0 1.095892E+0 1.088319E+0 4.484848E-9 1.083395E+0 1.095854E+0 1.088421E+0 4.545455E-9 1.083391E+0 1.095811E+0 1.088517E+0 4.606061E-9 1.083389E+0 1.095766E+0 1.088612E+0 4.666667E-9 1.083388E+0 1.095721E+0 1.088706E+0 4.727273E-9 1.083390E+0 1.095675E+0 1.088795E+0 4.787879E-9 1.083396E+0 1.095630E+0 1.088877E+0 4.848485E-9 1.083403E+0 1.095584E+0 1.088960E+0 4.909091E-9 1.083411E+0 1.095540E+0 1.089041E+0 4.969697E-9 1.083423E+0 1.095498E+0 1.089111E+0 5.030303E-9 1.083436E+0 1.095457E+0 1.089182E+0 5.090909E-9 1.083449E+0 1.095416E+0 1.089252E+0 5.151515E-9 1.083465E+0 1.095380E+0 1.089312E+0 5.212121E-9 1.083483E+0 1.095346E+0 1.089370E+0 5.272727E-9 1.083500E+0 1.095311E+0 1.089428E+0 5.333333E-9 1.083519E+0 1.095282E+0 1.089481E+0 5.393939E-9 1.083539E+0 1.095255E+0 1.089528E+0 5.454545E-9 1.083559E+0 1.095229E+0 1.089576E+0 5.515152E-9 1.083580E+0 1.095205E+0 1.089621E+0 5.575758E-9 1.083601E+0 1.095187E+0 1.089660E+0 5.636364E-9 1.083623E+0 1.095170E+0 1.089698E+0 5.696970E-9 1.083645E+0 1.095152E+0 1.089737E+0 5.757576E-9 1.083667E+0 1.095143E+0 1.089768E+0 5.818182E-9 1.083689E+0 1.095133E+0 1.089799E+0 5.878788E-9 1.083711E+0 1.095124E+0 1.089830E+0 5.939394E-9 1.083738E+0 1.095117E+0 1.089864E+0 6.000000E-9 1.083768E+0 1.095111E+0 1.089900E+0 | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.401403E+0 1.351977E+0 1.499435E+0 6.060606E-11 1.401403E+0 1.351977E+0 1.499435E+0 1.212121E-10 1.401403E+0 1.351977E+0 1.499435E+0 1.818182E-10 1.401403E+0 1.351977E+0 1.499435E+0 2.424242E-10 1.401403E+0 1.351977E+0 1.499435E+0 3.030303E-10 1.401403E+0 1.351977E+0 1.499435E+0 3.636364E-10 1.401403E+0 1.351977E+0 1.499435E+0 4.242424E-10 1.401403E+0 1.351977E+0 1.499435E+0 4.848485E-10 1.401403E+0 1.351977E+0 1.499435E+0 5.454545E-10 1.401403E+0 1.351976E+0 1.499435E+0 6.060606E-10 1.401403E+0 1.351976E+0 1.499440E+0 6.666667E-10 1.401402E+0 1.351976E+0 1.499490E+0 7.272727E-10 1.401402E+0 1.351975E+0 1.499541E+0 7.878788E-10 1.401401E+0 1.351975E+0 1.499591E+0 8.484848E-10 1.400786E+0 1.351984E+0 1.469232E+0 9.090909E-10 1.400017E+0 1.351997E+0 1.431270E+0 9.696970E-10 1.399249E+0 1.352009E+0 1.393308E+0 1.030303E-9 1.386784E+0 1.352062E+0 1.322069E+0 1.090909E-9 1.362624E+0 1.352156E+0 1.217553E+0 1.151515E-9 1.321566E+0 1.348298E+0 1.181651E+0 1.212121E-9 1.277526E+0 1.343742E+0 1.157857E+0 1.272727E-9 1.233486E+0 1.339186E+0 1.134063E+0 1.333333E-9 1.194943E+0 1.327286E+0 1.118877E+0 1.393939E-9 1.160898E+0 1.309377E+0 1.110733E+0 1.454545E-9 1.126852E+0 1.291468E+0 1.102589E+0 1.515152E-9 1.099823E+0 1.270666E+0 1.095616E+0 1.575758E-9 1.093845E+0 1.241185E+0 1.092158E+0 1.636364E-9 1.087867E+0 1.211704E+0 1.088700E+0 1.696970E-9 1.081890E+0 1.182224E+0 1.085242E+0 1.757576E-9 1.080577E+0 1.159516E+0 1.084189E+0 1.818182E-9 1.079509E+0 1.137165E+0 1.083263E+0 1.878788E-9 1.078442E+0 1.114814E+0 1.082337E+0 1.939394E-9 1.077472E+0 1.102861E+0 1.082116E+0 2.000000E-9 1.076555E+0 1.096507E+0 1.082274E+0 2.060606E-9 1.075638E+0 1.090153E+0 1.082432E+0 2.121212E-9 1.074872E+0 1.085764E+0 1.082621E+0 2.181818E-9 1.074388E+0 1.085026E+0 1.082866E+0 2.242424E-9 1.073903E+0 1.084288E+0 1.083112E+0 2.303030E-9 1.073442E+0 1.083589E+0 1.083344E+0 2.363636E-9 1.073406E+0 1.083648E+0 1.083336E+0 2.424242E-9 1.073370E+0 1.083707E+0 1.083328E+0 2.484848E-9 1.073334E+0 1.083765E+0 1.083320E+0 2.545455E-9 1.073418E+0 1.083723E+0 1.083149E+0 2.606061E-9 1.073542E+0 1.083647E+0 1.082924E+0 2.666667E-9 1.073666E+0 1.083571E+0 1.082699E+0 2.727273E-9 1.073784E+0 1.083540E+0 1.082438E+0 2.787879E-9 1.073894E+0 1.083562E+0 1.082133E+0 2.848485E-9 1.074003E+0 1.083584E+0 1.081828E+0 2.909091E-9 1.074104E+0 1.083627E+0 1.081528E+0 2.969697E-9 1.074152E+0 1.083784E+0 1.081254E+0 3.030303E-9 1.074201E+0 1.083940E+0 1.080981E+0 3.090909E-9 1.074250E+0 1.084097E+0 1.080708E+0 3.151515E-9 1.074254E+0 1.084286E+0 1.080507E+0 3.212121E-9 1.074251E+0 1.084482E+0 1.080320E+0 3.272727E-9 1.074248E+0 1.084677E+0 1.080132E+0 3.333333E-9 1.074229E+0 1.084854E+0 1.079997E+0 3.393939E-9 1.074196E+0 1.085016E+0 1.079906E+0 3.454545E-9 1.074163E+0 1.085178E+0 1.079814E+0 3.515152E-9 1.074128E+0 1.085326E+0 1.079742E+0 3.575758E-9 1.074084E+0 1.085431E+0 1.079731E+0 3.636364E-9 1.074041E+0 1.085535E+0 1.079719E+0 3.696970E-9 1.073997E+0 1.085640E+0 1.079708E+0 3.757576E-9 1.073955E+0 1.085692E+0 1.079750E+0 3.818182E-9 1.073912E+0 1.085741E+0 1.079795E+0 3.878788E-9 1.073870E+0 1.085791E+0 1.079840E+0 3.939394E-9 1.073832E+0 1.085813E+0 1.079906E+0 4.000000E-9 1.073798E+0 1.085820E+0 1.079983E+0 4.060606E-9 1.073763E+0 1.085827E+0 1.080061E+0 4.121212E-9 1.073732E+0 1.085824E+0 1.080143E+0 4.181818E-9 1.073707E+0 1.085803E+0 1.080235E+0 4.242424E-9 1.073683E+0 1.085782E+0 1.080327E+0 4.303030E-9 1.073659E+0 1.085759E+0 1.080419E+0 4.363636E-9 1.073645E+0 1.085722E+0 1.080512E+0 4.424242E-9 1.073631E+0 1.085684E+0 1.080605E+0 4.484848E-9 1.073617E+0 1.085646E+0 1.080698E+0 4.545455E-9 1.073610E+0 1.085603E+0 1.080787E+0 4.606061E-9 1.073605E+0 1.085558E+0 1.080874E+0 4.666667E-9 1.073601E+0 1.085513E+0 1.080961E+0 4.727273E-9 1.073600E+0 1.085467E+0 1.081043E+0 4.787879E-9 1.073604E+0 1.085422E+0 1.081120E+0 4.848485E-9 1.073607E+0 1.085376E+0 1.081197E+0 4.909091E-9 1.073612E+0 1.085331E+0 1.081272E+0 4.969697E-9 1.073621E+0 1.085289E+0 1.081338E+0 5.030303E-9 1.073631E+0 1.085248E+0 1.081403E+0 5.090909E-9 1.073641E+0 1.085206E+0 1.081469E+0 5.151515E-9 1.073654E+0 1.085170E+0 1.081525E+0 5.212121E-9 1.073669E+0 1.085134E+0 1.081579E+0 5.272727E-9 1.073683E+0 1.085099E+0 1.081634E+0 5.333333E-9 1.073699E+0 1.085068E+0 1.081683E+0 5.393939E-9 1.073716E+0 1.085041E+0 1.081727E+0 5.454545E-9 1.073733E+0 1.085014E+0 1.081772E+0 5.515152E-9 1.073751E+0 1.084988E+0 1.081814E+0 5.575758E-9 1.073770E+0 1.084969E+0 1.081850E+0 5.636364E-9 1.073789E+0 1.084950E+0 1.081886E+0 5.696970E-9 1.073807E+0 1.084931E+0 1.081922E+0 5.757576E-9 1.073827E+0 1.084920E+0 1.081951E+0 5.818182E-9 1.073847E+0 1.084909E+0 1.081980E+0 5.878788E-9 1.073866E+0 1.084898E+0 1.082009E+0 5.939394E-9 1.073890E+0 1.084889E+0 1.082041E+0 6.000000E-9 1.073916E+0 1.084880E+0 1.082075E+0 | [Rising Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.23 V_fixture_max=1.3025 0.0 1.084389E+0 1.096764E+0 1.090255E+0 6.060606E-11 1.084389E+0 1.096764E+0 1.090255E+0 1.212121E-10 1.084389E+0 1.096764E+0 1.090255E+0 1.818182E-10 1.084389E+0 1.096764E+0 1.090255E+0 2.424242E-10 1.084389E+0 1.096764E+0 1.090255E+0 3.030303E-10 1.084389E+0 1.096764E+0 1.090255E+0 3.636364E-10 1.084389E+0 1.096764E+0 1.090255E+0 4.242424E-10 1.084389E+0 1.096764E+0 1.090254E+0 4.848485E-10 1.084389E+0 1.096764E+0 1.090254E+0 5.454545E-10 1.084389E+0 1.096764E+0 1.090254E+0 6.060606E-10 1.084389E+0 1.096764E+0 1.090257E+0 6.666667E-10 1.084390E+0 1.096764E+0 1.090288E+0 7.272727E-10 1.084391E+0 1.096764E+0 1.090318E+0 7.878788E-10 1.084392E+0 1.096764E+0 1.090349E+0 8.484848E-10 1.082865E+0 1.096771E+0 1.088033E+0 9.090909E-10 1.080957E+0 1.096780E+0 1.085130E+0 9.696970E-10 1.079048E+0 1.096789E+0 1.082228E+0 1.030303E-9 1.078662E+0 1.096807E+0 1.133525E+0 1.090909E-9 1.079799E+0 1.096834E+0 1.239021E+0 1.151515E-9 1.116648E+0 1.095986E+0 1.313793E+0 1.212121E-9 1.159799E+0 1.094982E+0 1.383144E+0 1.272727E-9 1.202951E+0 1.093979E+0 1.452494E+0 1.333333E-9 1.249321E+0 1.099351E+0 1.493816E+0 1.393939E-9 1.298326E+0 1.109939E+0 1.512205E+0 1.454545E-9 1.347331E+0 1.120527E+0 1.530593E+0 1.515152E-9 1.388250E+0 1.136724E+0 1.544320E+0 1.575758E-9 1.404913E+0 1.169746E+0 1.544062E+0 1.636364E-9 1.421575E+0 1.202768E+0 1.543803E+0 1.696970E-9 1.438237E+0 1.235790E+0 1.543545E+0 1.757576E-9 1.439772E+0 1.265837E+0 1.540626E+0 1.818182E-9 1.440511E+0 1.295727E+0 1.537567E+0 1.878788E-9 1.441250E+0 1.325618E+0 1.534508E+0 1.939394E-9 1.439635E+0 1.345089E+0 1.532112E+0 2.000000E-9 1.436752E+0 1.358950E+0 1.530072E+0 2.060606E-9 1.433868E+0 1.372810E+0 1.528032E+0 2.121212E-9 1.431221E+0 1.382752E+0 1.526344E+0 2.181818E-9 1.429012E+0 1.385413E+0 1.525309E+0 2.242424E-9 1.426803E+0 1.388075E+0 1.524273E+0 2.303030E-9 1.424647E+0 1.390530E+0 1.523261E+0 2.363636E-9 1.423515E+0 1.389069E+0 1.522686E+0 2.424242E-9 1.422383E+0 1.387608E+0 1.522111E+0 2.484848E-9 1.421251E+0 1.386147E+0 1.521535E+0 2.545455E-9 1.420589E+0 1.384428E+0 1.521088E+0 2.606061E-9 1.420083E+0 1.382624E+0 1.520683E+0 2.666667E-9 1.419578E+0 1.380820E+0 1.520278E+0 2.727273E-9 1.419189E+0 1.379281E+0 1.519909E+0 2.787879E-9 1.418941E+0 1.378065E+0 1.519582E+0 2.848485E-9 1.418692E+0 1.376849E+0 1.519255E+0 2.909091E-9 1.418457E+0 1.375712E+0 1.518936E+0 2.969697E-9 1.418296E+0 1.375023E+0 1.518664E+0 3.030303E-9 1.418135E+0 1.374333E+0 1.518391E+0 3.090909E-9 1.417974E+0 1.373643E+0 1.518119E+0 3.151515E-9 1.417838E+0 1.373199E+0 1.517887E+0 3.212121E-9 1.417707E+0 1.372797E+0 1.517662E+0 3.272727E-9 1.417576E+0 1.372396E+0 1.517437E+0 3.333333E-9 1.417454E+0 1.372067E+0 1.517235E+0 3.393939E-9 1.417340E+0 1.371796E+0 1.517051E+0 3.454545E-9 1.417226E+0 1.371525E+0 1.516867E+0 3.515152E-9 1.417115E+0 1.371268E+0 1.516692E+0 3.575758E-9 1.417017E+0 1.371052E+0 1.516543E+0 3.636364E-9 1.416919E+0 1.370835E+0 1.516394E+0 3.696970E-9 1.416820E+0 1.370618E+0 1.516245E+0 3.757576E-9 1.416736E+0 1.370425E+0 1.516123E+0 3.818182E-9 1.416653E+0 1.370233E+0 1.516003E+0 3.878788E-9 1.416570E+0 1.370042E+0 1.515883E+0 3.939394E-9 1.416495E+0 1.369862E+0 1.515777E+0 4.000000E-9 1.416426E+0 1.369688E+0 1.515680E+0 4.060606E-9 1.416357E+0 1.369514E+0 1.515582E+0 4.121212E-9 1.416291E+0 1.369346E+0 1.515491E+0 4.181818E-9 1.416234E+0 1.369189E+0 1.515413E+0 4.242424E-9 1.416176E+0 1.369032E+0 1.515334E+0 4.303030E-9 1.416119E+0 1.368876E+0 1.515256E+0 4.363636E-9 1.416072E+0 1.368736E+0 1.515192E+0 4.424242E-9 1.416024E+0 1.368596E+0 1.515129E+0 4.484848E-9 1.415976E+0 1.368456E+0 1.515065E+0 4.545455E-9 1.415935E+0 1.368329E+0 1.515011E+0 4.606061E-9 1.415896E+0 1.368206E+0 1.514959E+0 4.666667E-9 1.415857E+0 1.368083E+0 1.514908E+0 4.727273E-9 1.415821E+0 1.367967E+0 1.514861E+0 4.787879E-9 1.415788E+0 1.367859E+0 1.514819E+0 4.848485E-9 1.415756E+0 1.367751E+0 1.514778E+0 4.909091E-9 1.415724E+0 1.367645E+0 1.514737E+0 4.969697E-9 1.415697E+0 1.367551E+0 1.514704E+0 5.030303E-9 1.415671E+0 1.367458E+0 1.514670E+0 5.090909E-9 1.415644E+0 1.367364E+0 1.514637E+0 5.151515E-9 1.415621E+0 1.367280E+0 1.514609E+0 5.212121E-9 1.415599E+0 1.367198E+0 1.514582E+0 5.272727E-9 1.415577E+0 1.367116E+0 1.514555E+0 5.333333E-9 1.415557E+0 1.367041E+0 1.514531E+0 5.393939E-9 1.415538E+0 1.366970E+0 1.514509E+0 5.454545E-9 1.415520E+0 1.366898E+0 1.514487E+0 5.515152E-9 1.415503E+0 1.366830E+0 1.514466E+0 5.575758E-9 1.415488E+0 1.366768E+0 1.514449E+0 5.636364E-9 1.415473E+0 1.366706E+0 1.514431E+0 5.696970E-9 1.415458E+0 1.366645E+0 1.514413E+0 5.757576E-9 1.415445E+0 1.366591E+0 1.514399E+0 5.818182E-9 1.415433E+0 1.366537E+0 1.514385E+0 5.878788E-9 1.415420E+0 1.366484E+0 1.514371E+0 5.939394E-9 1.415406E+0 1.366423E+0 1.514355E+0 6.000000E-9 1.415391E+0 1.366357E+0 1.514339E+0 | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.074484E+0 1.086420E+0 1.082410E+0 6.060606E-11 1.074484E+0 1.086420E+0 1.082410E+0 1.212121E-10 1.074484E+0 1.086420E+0 1.082409E+0 1.818182E-10 1.074484E+0 1.086420E+0 1.082409E+0 2.424242E-10 1.074484E+0 1.086420E+0 1.082409E+0 3.030303E-10 1.074484E+0 1.086420E+0 1.082409E+0 3.636364E-10 1.074484E+0 1.086420E+0 1.082409E+0 4.242424E-10 1.074484E+0 1.086420E+0 1.082409E+0 4.848485E-10 1.074484E+0 1.086420E+0 1.082409E+0 5.454545E-10 1.074484E+0 1.086420E+0 1.082409E+0 6.060606E-10 1.074484E+0 1.086420E+0 1.082412E+0 6.666667E-10 1.074485E+0 1.086420E+0 1.082443E+0 7.272727E-10 1.074486E+0 1.086419E+0 1.082473E+0 7.878788E-10 1.074487E+0 1.086419E+0 1.082504E+0 8.484848E-10 1.072949E+0 1.086427E+0 1.080082E+0 9.090909E-10 1.071026E+0 1.086436E+0 1.077046E+0 9.696970E-10 1.069104E+0 1.086445E+0 1.074011E+0 1.030303E-9 1.068567E+0 1.086463E+0 1.124581E+0 1.090909E-9 1.069417E+0 1.086491E+0 1.228756E+0 1.151515E-9 1.105954E+0 1.085607E+0 1.302999E+0 1.212121E-9 1.148790E+0 1.084561E+0 1.371960E+0 1.272727E-9 1.191625E+0 1.083516E+0 1.440920E+0 1.333333E-9 1.237767E+0 1.088689E+0 1.481909E+0 1.393939E-9 1.286614E+0 1.098951E+0 1.500011E+0 1.454545E-9 1.335461E+0 1.109213E+0 1.518113E+0 1.515152E-9 1.376220E+0 1.125135E+0 1.531567E+0 1.575758E-9 1.392714E+0 1.158035E+0 1.531076E+0 1.636364E-9 1.409209E+0 1.190935E+0 1.530586E+0 1.696970E-9 1.425703E+0 1.223835E+0 1.530095E+0 1.757576E-9 1.427089E+0 1.253825E+0 1.527025E+0 1.818182E-9 1.427679E+0 1.283662E+0 1.523819E+0 1.878788E-9 1.428270E+0 1.313500E+0 1.520613E+0 1.939394E-9 1.426536E+0 1.332900E+0 1.518116E+0 2.000000E-9 1.423550E+0 1.346681E+0 1.516000E+0 2.060606E-9 1.420564E+0 1.360462E+0 1.513884E+0 2.121212E-9 1.417831E+0 1.370324E+0 1.512132E+0 2.181818E-9 1.415566E+0 1.372911E+0 1.511057E+0 2.242424E-9 1.413301E+0 1.375498E+0 1.509982E+0 2.303030E-9 1.411092E+0 1.377879E+0 1.508931E+0 2.363636E-9 1.409934E+0 1.376352E+0 1.508330E+0 2.424242E-9 1.408776E+0 1.374824E+0 1.507730E+0 2.484848E-9 1.407618E+0 1.373297E+0 1.507129E+0 2.545455E-9 1.406941E+0 1.371526E+0 1.506661E+0 2.606061E-9 1.406424E+0 1.369673E+0 1.506236E+0 2.666667E-9 1.405907E+0 1.367821E+0 1.505811E+0 2.727273E-9 1.405507E+0 1.366242E+0 1.505422E+0 2.787879E-9 1.405252E+0 1.364996E+0 1.505078E+0 2.848485E-9 1.404996E+0 1.363751E+0 1.504734E+0 2.909091E-9 1.404754E+0 1.362586E+0 1.504398E+0 2.969697E-9 1.404586E+0 1.361879E+0 1.504111E+0 3.030303E-9 1.404419E+0 1.361172E+0 1.503824E+0 3.090909E-9 1.404251E+0 1.360465E+0 1.503537E+0 3.151515E-9 1.404109E+0 1.360008E+0 1.503293E+0 3.212121E-9 1.403972E+0 1.359596E+0 1.503056E+0 3.272727E-9 1.403835E+0 1.359184E+0 1.502819E+0 3.333333E-9 1.403708E+0 1.358845E+0 1.502606E+0 3.393939E-9 1.403588E+0 1.358566E+0 1.502412E+0 3.454545E-9 1.403469E+0 1.358287E+0 1.502219E+0 3.515152E-9 1.403353E+0 1.358022E+0 1.502035E+0 3.575758E-9 1.403250E+0 1.357799E+0 1.501878E+0 3.636364E-9 1.403147E+0 1.357575E+0 1.501721E+0 3.696970E-9 1.403044E+0 1.357351E+0 1.501564E+0 3.757576E-9 1.402956E+0 1.357152E+0 1.501436E+0 3.818182E-9 1.402868E+0 1.356954E+0 1.501310E+0 3.878788E-9 1.402781E+0 1.356756E+0 1.501183E+0 3.939394E-9 1.402703E+0 1.356570E+0 1.501072E+0 4.000000E-9 1.402631E+0 1.356391E+0 1.500970E+0 4.060606E-9 1.402558E+0 1.356211E+0 1.500867E+0 4.121212E-9 1.402490E+0 1.356038E+0 1.500772E+0 4.181818E-9 1.402429E+0 1.355876E+0 1.500689E+0 4.242424E-9 1.402369E+0 1.355714E+0 1.500606E+0 4.303030E-9 1.402309E+0 1.355553E+0 1.500524E+0 4.363636E-9 1.402259E+0 1.355409E+0 1.500457E+0 4.424242E-9 1.402210E+0 1.355265E+0 1.500391E+0 4.484848E-9 1.402160E+0 1.355121E+0 1.500324E+0 4.545455E-9 1.402117E+0 1.354991E+0 1.500267E+0 4.606061E-9 1.402075E+0 1.354864E+0 1.500213E+0 4.666667E-9 1.402034E+0 1.354737E+0 1.500159E+0 4.727273E-9 1.401997E+0 1.354618E+0 1.500110E+0 4.787879E-9 1.401963E+0 1.354508E+0 1.500066E+0 4.848485E-9 1.401929E+0 1.354397E+0 1.500022E+0 4.909091E-9 1.401895E+0 1.354289E+0 1.499980E+0 4.969697E-9 1.401868E+0 1.354193E+0 1.499945E+0 5.030303E-9 1.401839E+0 1.354097E+0 1.499910E+0 5.090909E-9 1.401811E+0 1.354001E+0 1.499875E+0 5.151515E-9 1.401788E+0 1.353916E+0 1.499845E+0 5.212121E-9 1.401764E+0 1.353833E+0 1.499817E+0 5.272727E-9 1.401741E+0 1.353750E+0 1.499789E+0 5.333333E-9 1.401720E+0 1.353673E+0 1.499763E+0 5.393939E-9 1.401701E+0 1.353601E+0 1.499740E+0 5.454545E-9 1.401682E+0 1.353529E+0 1.499718E+0 5.515152E-9 1.401664E+0 1.353459E+0 1.499696E+0 5.575758E-9 1.401648E+0 1.353397E+0 1.499677E+0 5.636364E-9 1.401632E+0 1.353335E+0 1.499659E+0 5.696970E-9 1.401617E+0 1.353273E+0 1.499641E+0 5.757576E-9 1.401603E+0 1.353219E+0 1.499626E+0 5.818182E-9 1.401590E+0 1.353165E+0 1.499611E+0 5.878788E-9 1.401577E+0 1.353111E+0 1.499596E+0 5.939394E-9 1.401563E+0 1.353050E+0 1.499579E+0 6.000000E-9 1.401547E+0 1.352984E+0 1.499562E+0 | [Ramp] dV/dt_r 1.248E-1/1.264E-9 9.842E-2/2.307E-9 1.483E-1/9.881E-10 dV/dt_f 1.520E-1/1.062E-9 1.113E-1/1.513E-9 1.849E-1/7.715E-10 | |[End data_o_p | |====================================================================== | [Model] data_o_n Model_type 3-state Enable Active-High Polarity Inverting Vref=1.25 Vmeas=1.25 Rref=100 Cref=10p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -7.000000E-1 2.590302E+0 2.339145E+0 2.793002E+0 -6.000000E-1 2.489392E+0 2.238396E+0 2.691592E+0 -5.000000E-1 2.388541E+0 2.137673E+0 2.590271E+0 -4.000000E-1 2.287744E+0 2.037055E+0 2.489039E+0 -3.000000E-1 2.186994E+0 1.936497E+0 2.387900E+0 -2.000000E-1 2.086287E+0 1.835967E+0 2.286853E+0 -1.000000E-1 1.985621E+0 1.735466E+0 2.185892E+0 0.0 1.885001E+0 1.635000E+0 2.085012E+0 10.000000E-2 1.784429E+0 1.534570E+0 1.984210E+0 2.000000E-1 1.683905E+0 1.434173E+0 1.883484E+0 3.000000E-1 1.583432E+0 1.333812E+0 1.782840E+0 4.000000E-1 1.483014E+0 1.233487E+0 1.682288E+0 5.000000E-1 1.382658E+0 1.133201E+0 1.581846E+0 6.000000E-1 1.282371E+0 1.032957E+0 1.481534E+0 7.000000E-1 1.182163E+0 9.327556E-1 1.381353E+0 8.000000E-1 1.082035E+0 8.326016E-1 1.281249E+0 9.000000E-1 9.819620E-1 7.324960E-1 1.181175E+0 1.000000E+0 8.819129E-1 6.324322E-1 1.081115E+0 1.100000E+0 7.818738E-1 5.323933E-1 9.810640E-1 1.200000E+0 6.818403E-1 4.323657E-1 8.810192E-1 1.300000E+0 5.818108E-1 3.323436E-1 7.809790E-1 1.400000E+0 4.817846E-1 2.323250E-1 6.809427E-1 1.500000E+0 3.817611E-1 1.323091E-1 5.809095E-1 1.600000E+0 2.817402E-1 3.229569E-2 4.808790E-1 1.700000E+0 1.817217E-1 -6.771546E-2 3.808510E-1 1.800000E+0 8.170544E-2 -1.677244E-1 2.808252E-1 1.900000E+0 -1.830853E-2 -2.677312E-1 1.808017E-1 2.000000E+0 -1.183202E-1 -3.677361E-1 8.078044E-2 2.100000E+0 -2.183295E-1 -4.677394E-1 -1.923850E-2 2.200000E+0 -3.183366E-1 -5.677417E-1 -1.192549E-1 2.300000E+0 -4.183415E-1 -6.677436E-1 -2.192687E-1 2.400000E+0 -5.183449E-1 -7.677452E-1 -3.192797E-1 2.500000E+0 -6.183475E-1 -8.677466E-1 -4.192878E-1 2.600000E+0 -7.183496E-1 -9.677479E-1 -5.192935E-1 2.700000E+0 -8.183514E-1 -1.067749E+0 -6.192975E-1 2.800000E+0 -9.183530E-1 -1.167750E+0 -7.193006E-1 2.900000E+0 -1.018354E+0 -1.267751E+0 -8.193032E-1 3.000000E+0 -1.118356E+0 -1.367752E+0 -9.193054E-1 3.100000E+0 -1.218357E+0 -1.467753E+0 -1.019307E+0 3.200000E+0 -1.318358E+0 -1.567754E+0 -1.119309E+0 3.300000E+0 -1.418359E+0 -1.667759E+0 -1.219311E+0 3.400000E+0 -1.518360E+0 -1.767820E+0 -1.319312E+0 3.500000E+0 -1.618361E+0 -1.868263E+0 -1.419314E+0 3.600000E+0 -1.718365E+0 -1.969278E+0 -1.519315E+0 3.700000E+0 -1.818426E+0 -2.070542E+0 -1.619316E+0 3.800000E+0 -1.918937E+0 -2.171944E+0 -1.719318E+0 3.900000E+0 -2.020321E+0 -2.273445E+0 -1.819322E+0 4.000000E+0 -2.122282E+0 -2.375024E+0 -1.919451E+0 4.100000E+0 -2.224529E+0 -2.476675E+0 -2.020623E+0 4.200000E+0 -2.326925E+0 -2.578410E+0 -2.123094E+0 4.300000E+0 -2.429400E+0 -2.680251E+0 -2.226186E+0 | [Pulldown] -1.000000E+0 -2.105833E+0 -2.110207E+0 -2.120254E+0 -9.000000E-1 -2.002692E+0 -2.008071E+0 -2.015799E+0 -8.000000E-1 -1.899562E+0 -1.905965E+0 -1.911400E+0 -7.000000E-1 -1.796504E+0 -1.803889E+0 -1.807095E+0 -6.000000E-1 -1.693617E+0 -1.701851E+0 -1.702967E+0 -5.000000E-1 -1.591129E+0 -1.599956E+0 -1.599239E+0 -4.000000E-1 -1.489359E+0 -1.498582E+0 -1.496504E+0 -3.000000E-1 -1.388017E+0 -1.397568E+0 -1.394692E+0 -2.000000E-1 -1.286770E+0 -1.296647E+0 -1.293037E+0 -1.000000E-1 -1.185588E+0 -1.195785E+0 -1.191458E+0 0.0 -1.084500E+0 -1.095000E+0 -1.090000E+0 1.000000E-1 -9.835505E-1 -9.943173E-1 -9.887530E-1 2.000000E-1 -8.827752E-1 -8.937485E-1 -8.878179E-1 3.000000E-1 -7.822322E-1 -7.933201E-1 -7.873395E-1 4.000000E-1 -6.819775E-1 -6.930677E-1 -6.872114E-1 5.000000E-1 -5.818959E-1 -5.929684E-1 -5.871594E-1 6.000000E-1 -4.818520E-1 -4.929194E-1 -4.871199E-1 7.000000E-1 -3.818124E-1 -3.928694E-1 -3.870829E-1 8.000000E-1 -2.817533E-1 -2.927849E-1 -2.870387E-1 9.000000E-1 -1.816065E-1 -1.926301E-1 -1.869249E-1 1.000000E+0 -8.135693E-2 -9.245289E-2 -8.646214E-2 1.100000E+0 1.883377E-2 7.666381E-3 1.431368E-2 1.200000E+0 1.189247E-1 1.077198E-1 1.148177E-1 1.300000E+0 2.189376E-1 2.077167E-1 2.149846E-1 1.400000E+0 3.188721E-1 3.076540E-1 3.148758E-1 1.500000E+0 4.187054E-1 4.075219E-1 4.144307E-1 1.600000E+0 5.184776E-1 5.073546E-1 5.136880E-1 1.700000E+0 6.183527E-1 6.072426E-1 6.132292E-1 1.800000E+0 7.183170E-1 7.071916E-1 7.131400E-1 1.900000E+0 8.183031E-1 8.071650E-1 8.131300E-1 2.000000E+0 9.182926E-1 9.071458E-1 9.131293E-1 2.100000E+0 1.018282E+0 1.007129E+0 1.013129E+0 2.200000E+0 1.118271E+0 1.107114E+0 1.113129E+0 2.300000E+0 1.218260E+0 1.207101E+0 1.213129E+0 2.400000E+0 1.318248E+0 1.307088E+0 1.313127E+0 2.500000E+0 1.418236E+0 1.407077E+0 1.413122E+0 2.600000E+0 1.518226E+0 1.507069E+0 1.513114E+0 2.700000E+0 1.618217E+0 1.607062E+0 1.613105E+0 2.800000E+0 1.718210E+0 1.707058E+0 1.713096E+0 2.900000E+0 1.818210E+0 1.807059E+0 1.813088E+0 3.000000E+0 1.918262E+0 1.907095E+0 1.913094E+0 3.100000E+0 2.018489E+0 2.007238E+0 2.013237E+0 3.200000E+0 2.118908E+0 2.107516E+0 2.113698E+0 3.300000E+0 2.219450E+0 2.207893E+0 2.214395E+0 3.400000E+0 2.320075E+0 2.308340E+0 2.315227E+0 3.500000E+0 2.420764E+0 2.408880E+0 2.416145E+0 3.600000E+0 2.521502E+0 2.509562E+0 2.517122E+0 3.700000E+0 2.622279E+0 2.610331E+0 2.618138E+0 3.800000E+0 2.723089E+0 2.711202E+0 2.719180E+0 3.900000E+0 2.823949E+0 2.812170E+0 2.820239E+0 4.000000E+0 2.924909E+0 2.913222E+0 2.921308E+0 | [GND Clamp] -1.000000E+0 -1.090435E-2 -7.198117E-3 -1.726999E-2 -9.000000E-1 -8.444401E-3 -5.630355E-3 -1.359493E-2 -8.000000E-1 -6.066456E-3 -4.140905E-3 -1.004505E-2 -7.000000E-1 -3.841288E-3 -2.752955E-3 -6.686039E-3 -6.000000E-1 -1.909165E-3 -1.505555E-3 -3.647266E-3 -5.000000E-1 -5.569986E-4 -5.024526E-4 -1.245864E-3 -4.000000E-1 -6.098889E-5 -6.430595E-5 -1.239624E-4 -3.000000E-1 -3.106824E-6 -4.203037E-6 -3.005913E-6 -2.000000E-1 -1.063931E-7 -2.250008E-7 -1.008917E-7 -1.000000E-1 -4.073767E-9 -1.097144E-8 -5.712421E-8 0.0 -1.328669E-9 -8.709350E-10 -5.045313E-8 1.000000E-1 -1.171183E-9 -4.024515E-10 -4.495775E-8 2.000000E-1 -1.073683E-9 -3.170244E-10 -4.016303E-8 3.000000E-1 -9.851439E-10 -2.502750E-10 -3.594784E-8 4.000000E-1 -9.033214E-10 -1.873875E-10 -3.221998E-8 5.000000E-1 -8.273162E-10 -1.267111E-10 -2.890735E-8 6.000000E-1 -7.565900E-10 -6.794709E-11 -2.595214E-8 7.000000E-1 -6.908269E-10 -1.078296E-11 -2.330783E-8 8.000000E-1 -6.297009E-10 4.498346E-11 -2.093569E-8 9.000000E-1 -5.725924E-10 9.923790E-11 -1.880414E-8 1.000000E+0 -5.193180E-10 1.520848E-10 -1.688581E-8 1.100000E+0 -4.695651E-10 2.039607E-10 -1.515764E-8 1.200000E+0 -4.231905E-10 2.543766E-10 -1.360011E-8 1.300000E+0 -3.798308E-10 3.042149E-10 -1.219519E-8 1.400000E+0 -3.390293E-10 3.526421E-10 -1.092797E-8 1.500000E+0 -3.007932E-10 4.004161E-10 -9.784211E-9 1.600000E+0 -2.653862E-10 4.476144E-10 -8.752404E-9 1.700000E+0 -2.319391E-10 4.934050E-10 -7.821463E-9 1.800000E+0 -2.002751E-10 5.394594E-10 -6.981825E-9 1.900000E+0 -1.706956E-10 5.840572E-10 -6.224182E-9 2.000000E+0 -1.425748E-10 6.288872E-10 -5.540742E-9 2.100000E+0 -1.159922E-10 6.731680E-10 -4.924091E-9 2.200000E+0 -9.079659E-11 7.177129E-10 -4.368098E-9 2.300000E+0 -6.774270E-11 7.613373E-10 -3.867035E-9 2.400000E+0 -4.442008E-11 8.060425E-10 -3.414613E-9 2.500000E+0 -2.248496E-11 8.502515E-10 -3.006410E-9 2.600000E+0 -1.781519E-12 8.955915E-10 -2.637944E-9 2.700000E+0 1.875688E-11 9.424017E-10 -2.304757E-9 2.800000E+0 3.886247E-11 9.901854E-10 -2.004955E-9 2.900000E+0 5.833278E-11 1.050664E-9 -1.732913E-9 3.000000E+0 7.964940E-11 1.295126E-9 -1.485966E-9 3.100000E+0 1.054051E-10 1.631286E-9 -1.261920E-9 3.200000E+0 1.505409E-10 1.738308E-9 -1.056627E-9 3.300000E+0 3.274637E-10 1.832566E-9 -8.648179E-10 3.400000E+0 1.595037E-9 2.230607E-9 -6.703742E-10 3.500000E+0 1.523268E-9 3.106590E-9 -4.216609E-10 3.600000E+0 2.813348E-9 5.081472E-9 8.371981E-10 3.700000E+0 7.282638E-9 9.584921E-9 3.780031E-8 3.800000E+0 1.916657E-8 1.981361E-8 6.513689E-7 3.900000E+0 4.985579E-8 4.274511E-8 4.419009E-7 4.000000E+0 1.267303E-7 9.318636E-8 4.928847E-8 | [POWER Clamp] 4.300000E+0 -1.090435E-2 -7.198117E-3 -1.726999E-2 4.200000E+0 -8.444401E-3 -5.630355E-3 -1.359493E-2 4.100000E+0 -6.066456E-3 -4.140905E-3 -1.004505E-2 4.000000E+0 -3.841288E-3 -2.752955E-3 -6.686039E-3 3.900000E+0 -1.909166E-3 -1.505555E-3 -3.647267E-3 3.800000E+0 -5.569986E-4 -5.024526E-4 -1.245864E-3 3.700000E+0 -6.098888E-5 -6.430593E-5 -1.239624E-4 3.600000E+0 -3.106824E-6 -4.203037E-6 -3.005913E-6 3.500000E+0 -1.063931E-7 -2.250008E-7 -1.008918E-7 3.400000E+0 -4.073776E-9 -1.097142E-8 -5.712414E-8 3.300000E+0 -1.328656E-9 -8.709351E-10 -5.045311E-8 3.200000E+0 -1.171183E-9 -4.024515E-10 -4.495775E-8 3.100000E+0 -1.073683E-9 -3.170244E-10 -4.016303E-8 3.000000E+0 -9.851439E-10 -2.502750E-10 -3.594784E-8 2.900000E+0 -9.033214E-10 -1.873875E-10 -3.221998E-8 2.800000E+0 -8.273162E-10 -1.267111E-10 -2.890735E-8 2.700000E+0 -7.565900E-10 -6.794709E-11 -2.595214E-8 2.600000E+0 -6.908269E-10 -1.078296E-11 -2.330783E-8 2.500000E+0 -6.297009E-10 4.498346E-11 -2.093569E-8 2.400000E+0 -5.725924E-10 9.923790E-11 -1.880414E-8 2.300000E+0 -5.193180E-10 1.520848E-10 -1.688581E-8 2.200000E+0 -4.695651E-10 2.039607E-10 -1.515764E-8 2.100000E+0 -4.231905E-10 2.543766E-10 -1.360011E-8 2.000000E+0 -3.798308E-10 3.042149E-10 -1.219519E-8 1.900000E+0 -3.390293E-10 3.526421E-10 -1.092797E-8 1.800000E+0 -3.007932E-10 4.004161E-10 -9.784211E-9 1.700000E+0 -2.653862E-10 4.476144E-10 -8.752404E-9 1.600000E+0 -2.319391E-10 4.934050E-10 -7.821463E-9 1.500000E+0 -2.002751E-10 5.394594E-10 -6.981825E-9 1.400000E+0 -1.706956E-10 5.840572E-10 -6.224182E-9 1.300000E+0 -1.425748E-10 6.288872E-10 -5.540742E-9 1.200000E+0 -1.159922E-10 6.731680E-10 -4.924091E-9 1.100000E+0 -9.079659E-11 7.177129E-10 -4.368098E-9 1.000000E+0 -6.774270E-11 7.613373E-10 -3.867035E-9 9.000000E-1 -4.442008E-11 8.060425E-10 -3.414613E-9 8.000000E-1 -2.248496E-11 8.502515E-10 -3.006410E-9 7.000000E-1 -1.781519E-12 8.955915E-10 -2.637944E-9 6.000000E-1 1.875688E-11 9.424017E-10 -2.304757E-9 5.000000E-1 3.886247E-11 9.901854E-10 -2.004955E-9 4.000000E-1 5.833278E-11 1.050664E-9 -1.732913E-9 3.000000E-1 7.964940E-11 1.295126E-9 -1.485966E-9 2.000000E-1 1.054051E-10 1.631286E-9 -1.261920E-9 10.000000E-2 1.505409E-10 1.738308E-9 -1.056627E-9 0.0 3.274637E-10 1.832566E-9 -8.648179E-10 -1.000000E-1 1.595037E-9 2.230607E-9 -6.703742E-10 -2.000000E-1 1.523268E-9 3.106590E-9 -4.216609E-10 -3.000000E-1 2.813348E-9 5.081472E-9 8.371981E-10 -4.000000E-1 7.282638E-9 9.584921E-9 3.780031E-8 -5.000000E-1 1.916657E-8 1.981361E-8 6.513689E-7 -6.000000E-1 4.985579E-8 4.274511E-8 4.419009E-7 -7.000000E-1 1.267303E-7 9.318636E-8 4.928847E-8 | [Falling Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.23 V_fixture_max=1.3025 0.0 1.415257E+0 1.365353E+0 1.514222E+0 6.060606E-11 1.415257E+0 1.365353E+0 1.514222E+0 1.212121E-10 1.415257E+0 1.365353E+0 1.514222E+0 1.818182E-10 1.415257E+0 1.365353E+0 1.514222E+0 2.424242E-10 1.415256E+0 1.365353E+0 1.514222E+0 3.030303E-10 1.415256E+0 1.365353E+0 1.514222E+0 3.636364E-10 1.415256E+0 1.365353E+0 1.514222E+0 4.242424E-10 1.415256E+0 1.365352E+0 1.514221E+0 4.848485E-10 1.415256E+0 1.365352E+0 1.514221E+0 5.454545E-10 1.415256E+0 1.365352E+0 1.514221E+0 6.060606E-10 1.415256E+0 1.365352E+0 1.514226E+0 6.666667E-10 1.415255E+0 1.365351E+0 1.514275E+0 7.272727E-10 1.415255E+0 1.365351E+0 1.514323E+0 7.878788E-10 1.415254E+0 1.365350E+0 1.514372E+0 8.484848E-10 1.414655E+0 1.365360E+0 1.484105E+0 9.090909E-10 1.413906E+0 1.365372E+0 1.446259E+0 9.696970E-10 1.413156E+0 1.365384E+0 1.408413E+0 1.030303E-9 1.401070E+0 1.365435E+0 1.336673E+0 1.090909E-9 1.377648E+0 1.365525E+0 1.231039E+0 1.151515E-9 1.336276E+0 1.361796E+0 1.194149E+0 1.212121E-9 1.291737E+0 1.357393E+0 1.169389E+0 1.272727E-9 1.247197E+0 1.352991E+0 1.144630E+0 1.333333E-9 1.207735E+0 1.341215E+0 1.129005E+0 1.393939E-9 1.172426E+0 1.323408E+0 1.120854E+0 1.454545E-9 1.137117E+0 1.305601E+0 1.112703E+0 1.515152E-9 1.109073E+0 1.284758E+0 1.105710E+0 1.575758E-9 1.102825E+0 1.254811E+0 1.102190E+0 1.636364E-9 1.096577E+0 1.224863E+0 1.098670E+0 1.696970E-9 1.090328E+0 1.194916E+0 1.095150E+0 1.757576E-9 1.089332E+0 1.171412E+0 1.093873E+0 1.818182E-9 1.088612E+0 1.148248E+0 1.092713E+0 1.878788E-9 1.087891E+0 1.125084E+0 1.091554E+0 1.939394E-9 1.087153E+0 1.112634E+0 1.091107E+0 2.000000E-9 1.086405E+0 1.105954E+0 1.091044E+0 2.060606E-9 1.085657E+0 1.099273E+0 1.090980E+0 2.121212E-9 1.084997E+0 1.094738E+0 1.090974E+0 2.181818E-9 1.084500E+0 1.094186E+0 1.091072E+0 2.242424E-9 1.084003E+0 1.093634E+0 1.091171E+0 2.303030E-9 1.083526E+0 1.093122E+0 1.091260E+0 2.363636E-9 1.083443E+0 1.093377E+0 1.091170E+0 2.424242E-9 1.083359E+0 1.093631E+0 1.091079E+0 2.484848E-9 1.083276E+0 1.093886E+0 1.090989E+0 2.545455E-9 1.083326E+0 1.093945E+0 1.090768E+0 2.606061E-9 1.083422E+0 1.093940E+0 1.090503E+0 2.666667E-9 1.083517E+0 1.093934E+0 1.090238E+0 2.727273E-9 1.083614E+0 1.093938E+0 1.089949E+0 2.787879E-9 1.083712E+0 1.093954E+0 1.089630E+0 2.848485E-9 1.083810E+0 1.093970E+0 1.089311E+0 2.909091E-9 1.083900E+0 1.094004E+0 1.088999E+0 2.969697E-9 1.083944E+0 1.094140E+0 1.088727E+0 3.030303E-9 1.083988E+0 1.094276E+0 1.088454E+0 3.090909E-9 1.084032E+0 1.094412E+0 1.088182E+0 3.151515E-9 1.084035E+0 1.094587E+0 1.087989E+0 3.212121E-9 1.084030E+0 1.094769E+0 1.087810E+0 3.272727E-9 1.084025E+0 1.094951E+0 1.087632E+0 3.333333E-9 1.084005E+0 1.095118E+0 1.087507E+0 3.393939E-9 1.083971E+0 1.095274E+0 1.087428E+0 3.454545E-9 1.083938E+0 1.095430E+0 1.087348E+0 3.515152E-9 1.083902E+0 1.095572E+0 1.087289E+0 3.575758E-9 1.083858E+0 1.095674E+0 1.087291E+0 3.636364E-9 1.083814E+0 1.095776E+0 1.087293E+0 3.696970E-9 1.083771E+0 1.095877E+0 1.087294E+0 3.757576E-9 1.083729E+0 1.095928E+0 1.087349E+0 3.818182E-9 1.083687E+0 1.095976E+0 1.087406E+0 3.878788E-9 1.083645E+0 1.096024E+0 1.087464E+0 3.939394E-9 1.083608E+0 1.096045E+0 1.087542E+0 4.000000E-9 1.083575E+0 1.096051E+0 1.087631E+0 4.060606E-9 1.083541E+0 1.096057E+0 1.087720E+0 4.121212E-9 1.083511E+0 1.096054E+0 1.087813E+0 4.181818E-9 1.083488E+0 1.096031E+0 1.087915E+0 4.242424E-9 1.083465E+0 1.096009E+0 1.088017E+0 4.303030E-9 1.083443E+0 1.095986E+0 1.088118E+0 4.363636E-9 1.083431E+0 1.095947E+0 1.088220E+0 4.424242E-9 1.083419E+0 1.095909E+0 1.088322E+0 4.484848E-9 1.083407E+0 1.095871E+0 1.088423E+0 4.545455E-9 1.083402E+0 1.095827E+0 1.088519E+0 4.606061E-9 1.083400E+0 1.095781E+0 1.088613E+0 4.666667E-9 1.083398E+0 1.095736E+0 1.088707E+0 4.727273E-9 1.083400E+0 1.095690E+0 1.088796E+0 4.787879E-9 1.083406E+0 1.095645E+0 1.088878E+0 4.848485E-9 1.083412E+0 1.095599E+0 1.088961E+0 4.909091E-9 1.083419E+0 1.095554E+0 1.089042E+0 4.969697E-9 1.083431E+0 1.095512E+0 1.089112E+0 5.030303E-9 1.083443E+0 1.095471E+0 1.089182E+0 5.090909E-9 1.083456E+0 1.095429E+0 1.089252E+0 5.151515E-9 1.083472E+0 1.095393E+0 1.089312E+0 5.212121E-9 1.083489E+0 1.095358E+0 1.089371E+0 5.272727E-9 1.083506E+0 1.095324E+0 1.089429E+0 5.333333E-9 1.083524E+0 1.095293E+0 1.089481E+0 5.393939E-9 1.083544E+0 1.095267E+0 1.089529E+0 5.454545E-9 1.083564E+0 1.095240E+0 1.089576E+0 5.515152E-9 1.083584E+0 1.095216E+0 1.089622E+0 5.575758E-9 1.083606E+0 1.095198E+0 1.089660E+0 5.636364E-9 1.083627E+0 1.095180E+0 1.089698E+0 5.696970E-9 1.083648E+0 1.095162E+0 1.089737E+0 5.757576E-9 1.083670E+0 1.095152E+0 1.089768E+0 5.818182E-9 1.083692E+0 1.095143E+0 1.089799E+0 5.878788E-9 1.083714E+0 1.095133E+0 1.089830E+0 5.939394E-9 1.083741E+0 1.095126E+0 1.089864E+0 6.000000E-9 1.083770E+0 1.095119E+0 1.089900E+0 | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.401403E+0 1.351977E+0 1.499435E+0 6.060606E-11 1.401403E+0 1.351977E+0 1.499435E+0 1.212121E-10 1.401403E+0 1.351977E+0 1.499435E+0 1.818182E-10 1.401403E+0 1.351977E+0 1.499435E+0 2.424242E-10 1.401403E+0 1.351977E+0 1.499435E+0 3.030303E-10 1.401403E+0 1.351977E+0 1.499435E+0 3.636364E-10 1.401403E+0 1.351977E+0 1.499435E+0 4.242424E-10 1.401403E+0 1.351977E+0 1.499435E+0 4.848485E-10 1.401403E+0 1.351977E+0 1.499435E+0 5.454545E-10 1.401403E+0 1.351976E+0 1.499435E+0 6.060606E-10 1.401403E+0 1.351976E+0 1.499440E+0 6.666667E-10 1.401402E+0 1.351976E+0 1.499490E+0 7.272727E-10 1.401402E+0 1.351975E+0 1.499540E+0 7.878788E-10 1.401401E+0 1.351975E+0 1.499590E+0 8.484848E-10 1.400792E+0 1.351984E+0 1.469428E+0 9.090909E-10 1.400031E+0 1.351996E+0 1.431713E+0 9.696970E-10 1.399270E+0 1.352009E+0 1.393999E+0 1.030303E-9 1.386991E+0 1.352061E+0 1.322894E+0 1.090909E-9 1.363195E+0 1.352154E+0 1.218400E+0 1.151515E-9 1.322267E+0 1.348350E+0 1.181923E+0 1.212121E-9 1.278316E+0 1.343860E+0 1.157449E+0 1.272727E-9 1.234365E+0 1.339369E+0 1.132975E+0 1.333333E-9 1.195581E+0 1.327572E+0 1.117618E+0 1.393939E-9 1.161023E+0 1.309796E+0 1.109720E+0 1.454545E-9 1.126465E+0 1.292020E+0 1.101821E+0 1.515152E-9 1.099006E+0 1.271304E+0 1.095096E+0 1.575758E-9 1.092839E+0 1.241764E+0 1.091890E+0 1.636364E-9 1.086673E+0 1.212224E+0 1.088684E+0 1.696970E-9 1.080506E+0 1.182685E+0 1.085478E+0 1.757576E-9 1.079507E+0 1.159666E+0 1.084468E+0 1.818182E-9 1.078780E+0 1.136989E+0 1.083575E+0 1.878788E-9 1.078053E+0 1.114313E+0 1.082681E+0 1.939394E-9 1.077320E+0 1.102144E+0 1.082444E+0 2.000000E-9 1.076584E+0 1.095633E+0 1.082560E+0 2.060606E-9 1.075847E+0 1.089122E+0 1.082677E+0 2.121212E-9 1.075199E+0 1.084694E+0 1.082826E+0 2.181818E-9 1.074715E+0 1.084135E+0 1.083035E+0 2.242424E-9 1.074231E+0 1.083576E+0 1.083244E+0 2.303030E-9 1.073767E+0 1.083057E+0 1.083442E+0 2.363636E-9 1.073688E+0 1.083295E+0 1.083415E+0 2.424242E-9 1.073609E+0 1.083533E+0 1.083388E+0 2.484848E-9 1.073530E+0 1.083771E+0 1.083361E+0 2.545455E-9 1.073582E+0 1.083822E+0 1.083180E+0 2.606061E-9 1.073677E+0 1.083810E+0 1.082948E+0 2.666667E-9 1.073772E+0 1.083798E+0 1.082715E+0 2.727273E-9 1.073868E+0 1.083798E+0 1.082449E+0 2.787879E-9 1.073964E+0 1.083811E+0 1.082143E+0 2.848485E-9 1.074061E+0 1.083825E+0 1.081836E+0 2.909091E-9 1.074149E+0 1.083856E+0 1.081534E+0 2.969697E-9 1.074193E+0 1.083988E+0 1.081261E+0 3.030303E-9 1.074236E+0 1.084120E+0 1.080988E+0 3.090909E-9 1.074280E+0 1.084252E+0 1.080714E+0 3.151515E-9 1.074282E+0 1.084422E+0 1.080514E+0 3.212121E-9 1.074277E+0 1.084600E+0 1.080327E+0 3.272727E-9 1.074272E+0 1.084777E+0 1.080140E+0 3.333333E-9 1.074251E+0 1.084940E+0 1.080005E+0 3.393939E-9 1.074218E+0 1.085092E+0 1.079914E+0 3.454545E-9 1.074184E+0 1.085243E+0 1.079822E+0 3.515152E-9 1.074148E+0 1.085382E+0 1.079750E+0 3.575758E-9 1.074104E+0 1.085481E+0 1.079738E+0 3.636364E-9 1.074060E+0 1.085580E+0 1.079727E+0 3.696970E-9 1.074016E+0 1.085678E+0 1.079715E+0 3.757576E-9 1.073973E+0 1.085728E+0 1.079757E+0 3.818182E-9 1.073930E+0 1.085774E+0 1.079801E+0 3.878788E-9 1.073887E+0 1.085821E+0 1.079845E+0 3.939394E-9 1.073849E+0 1.085840E+0 1.079911E+0 4.000000E-9 1.073814E+0 1.085846E+0 1.079988E+0 4.060606E-9 1.073778E+0 1.085851E+0 1.080065E+0 4.121212E-9 1.073747E+0 1.085847E+0 1.080147E+0 4.181818E-9 1.073722E+0 1.085824E+0 1.080239E+0 4.242424E-9 1.073697E+0 1.085802E+0 1.080330E+0 4.303030E-9 1.073672E+0 1.085779E+0 1.080421E+0 4.363636E-9 1.073657E+0 1.085740E+0 1.080514E+0 4.424242E-9 1.073643E+0 1.085702E+0 1.080607E+0 4.484848E-9 1.073628E+0 1.085663E+0 1.080700E+0 4.545455E-9 1.073621E+0 1.085620E+0 1.080788E+0 4.606061E-9 1.073616E+0 1.085574E+0 1.080875E+0 4.666667E-9 1.073611E+0 1.085529E+0 1.080962E+0 4.727273E-9 1.073610E+0 1.085483E+0 1.081044E+0 4.787879E-9 1.073613E+0 1.085437E+0 1.081121E+0 4.848485E-9 1.073616E+0 1.085391E+0 1.081198E+0 4.909091E-9 1.073620E+0 1.085346E+0 1.081273E+0 4.969697E-9 1.073629E+0 1.085304E+0 1.081338E+0 5.030303E-9 1.073638E+0 1.085261E+0 1.081404E+0 5.090909E-9 1.073648E+0 1.085219E+0 1.081469E+0 5.151515E-9 1.073661E+0 1.085183E+0 1.081525E+0 5.212121E-9 1.073675E+0 1.085147E+0 1.081580E+0 5.272727E-9 1.073688E+0 1.085112E+0 1.081634E+0 5.333333E-9 1.073704E+0 1.085080E+0 1.081683E+0 5.393939E-9 1.073721E+0 1.085053E+0 1.081728E+0 5.454545E-9 1.073738E+0 1.085025E+0 1.081772E+0 5.515152E-9 1.073755E+0 1.084999E+0 1.081814E+0 5.575758E-9 1.073774E+0 1.084980E+0 1.081850E+0 5.636364E-9 1.073792E+0 1.084961E+0 1.081886E+0 5.696970E-9 1.073811E+0 1.084941E+0 1.081922E+0 5.757576E-9 1.073830E+0 1.084930E+0 1.081952E+0 5.818182E-9 1.073850E+0 1.084919E+0 1.081980E+0 5.878788E-9 1.073869E+0 1.084907E+0 1.082009E+0 5.939394E-9 1.073893E+0 1.084898E+0 1.082041E+0 6.000000E-9 1.073919E+0 1.084889E+0 1.082075E+0 | [Rising Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.23 V_fixture_max=1.3025 0.0 1.084389E+0 1.096764E+0 1.090255E+0 6.060606E-11 1.084389E+0 1.096764E+0 1.090255E+0 1.212121E-10 1.084389E+0 1.096764E+0 1.090255E+0 1.818182E-10 1.084389E+0 1.096764E+0 1.090255E+0 2.424242E-10 1.084389E+0 1.096764E+0 1.090255E+0 3.030303E-10 1.084389E+0 1.096764E+0 1.090255E+0 3.636364E-10 1.084389E+0 1.096764E+0 1.090255E+0 4.242424E-10 1.084389E+0 1.096764E+0 1.090254E+0 4.848485E-10 1.084389E+0 1.096764E+0 1.090254E+0 5.454545E-10 1.084389E+0 1.096764E+0 1.090254E+0 6.060606E-10 1.084389E+0 1.096764E+0 1.090257E+0 6.666667E-10 1.084390E+0 1.096764E+0 1.090288E+0 7.272727E-10 1.084391E+0 1.096764E+0 1.090318E+0 7.878788E-10 1.084392E+0 1.096764E+0 1.090348E+0 8.484848E-10 1.082883E+0 1.096771E+0 1.088060E+0 9.090909E-10 1.080996E+0 1.096780E+0 1.085191E+0 9.696970E-10 1.079110E+0 1.096788E+0 1.082323E+0 1.030303E-9 1.078701E+0 1.096806E+0 1.132968E+0 1.090909E-9 1.079770E+0 1.096833E+0 1.237125E+0 1.151515E-9 1.116206E+0 1.096000E+0 1.312317E+0 1.212121E-9 1.158883E+0 1.095016E+0 1.382397E+0 1.272727E-9 1.201560E+0 1.094031E+0 1.452477E+0 1.333333E-9 1.247993E+0 1.099309E+0 1.494390E+0 1.393939E-9 1.297499E+0 1.109712E+0 1.513257E+0 1.454545E-9 1.347005E+0 1.120114E+0 1.532125E+0 1.515152E-9 1.388435E+0 1.136123E+0 1.546088E+0 1.575758E-9 1.405635E+0 1.168950E+0 1.545338E+0 1.636364E-9 1.422836E+0 1.201777E+0 1.544588E+0 1.696970E-9 1.440037E+0 1.234604E+0 1.543838E+0 1.757576E-9 1.441323E+0 1.265063E+0 1.540667E+0 1.818182E-9 1.441771E+0 1.295398E+0 1.537368E+0 1.878788E-9 1.442220E+0 1.325732E+0 1.534069E+0 1.939394E-9 1.440292E+0 1.345567E+0 1.531614E+0 2.000000E-9 1.437085E+0 1.359749E+0 1.529612E+0 2.060606E-9 1.433878E+0 1.373931E+0 1.527610E+0 2.121212E-9 1.430990E+0 1.384043E+0 1.525976E+0 2.181818E-9 1.428694E+0 1.386599E+0 1.525023E+0 2.242424E-9 1.426399E+0 1.389155E+0 1.524071E+0 2.303030E-9 1.424164E+0 1.391498E+0 1.523139E+0 2.363636E-9 1.423077E+0 1.389802E+0 1.522606E+0 2.424242E-9 1.421990E+0 1.388105E+0 1.522073E+0 2.484848E-9 1.420902E+0 1.386408E+0 1.521540E+0 2.545455E-9 1.420296E+0 1.384526E+0 1.521109E+0 2.606061E-9 1.419851E+0 1.382581E+0 1.520713E+0 2.666667E-9 1.419405E+0 1.380636E+0 1.520316E+0 2.727273E-9 1.419064E+0 1.379008E+0 1.519949E+0 2.787879E-9 1.418851E+0 1.377767E+0 1.519618E+0 2.848485E-9 1.418638E+0 1.376527E+0 1.519287E+0 2.909091E-9 1.418434E+0 1.375372E+0 1.518964E+0 2.969697E-9 1.418286E+0 1.374711E+0 1.518687E+0 3.030303E-9 1.418137E+0 1.374049E+0 1.518410E+0 3.090909E-9 1.417988E+0 1.373387E+0 1.518133E+0 3.151515E-9 1.417855E+0 1.372976E+0 1.517898E+0 3.212121E-9 1.417725E+0 1.372609E+0 1.517670E+0 3.272727E-9 1.417595E+0 1.372243E+0 1.517443E+0 3.333333E-9 1.417473E+0 1.371942E+0 1.517239E+0 3.393939E-9 1.417357E+0 1.371696E+0 1.517054E+0 3.454545E-9 1.417240E+0 1.371449E+0 1.516870E+0 3.515152E-9 1.417128E+0 1.371214E+0 1.516694E+0 3.575758E-9 1.417028E+0 1.371009E+0 1.516545E+0 3.636364E-9 1.416927E+0 1.370806E+0 1.516396E+0 3.696970E-9 1.416827E+0 1.370601E+0 1.516247E+0 3.757576E-9 1.416742E+0 1.370414E+0 1.516125E+0 3.818182E-9 1.416657E+0 1.370228E+0 1.516004E+0 3.878788E-9 1.416573E+0 1.370041E+0 1.515884E+0 3.939394E-9 1.416498E+0 1.369864E+0 1.515778E+0 4.000000E-9 1.416428E+0 1.369691E+0 1.515681E+0 4.060606E-9 1.416358E+0 1.369518E+0 1.515584E+0 4.121212E-9 1.416292E+0 1.369351E+0 1.515493E+0 4.181818E-9 1.416235E+0 1.369194E+0 1.515414E+0 4.242424E-9 1.416177E+0 1.369037E+0 1.515335E+0 4.303030E-9 1.416120E+0 1.368881E+0 1.515257E+0 4.363636E-9 1.416072E+0 1.368741E+0 1.515193E+0 4.424242E-9 1.416024E+0 1.368601E+0 1.515130E+0 4.484848E-9 1.415977E+0 1.368460E+0 1.515066E+0 4.545455E-9 1.415936E+0 1.368333E+0 1.515012E+0 4.606061E-9 1.415896E+0 1.368209E+0 1.514960E+0 4.666667E-9 1.415857E+0 1.368086E+0 1.514909E+0 4.727273E-9 1.415821E+0 1.367969E+0 1.514862E+0 4.787879E-9 1.415788E+0 1.367861E+0 1.514820E+0 4.848485E-9 1.415756E+0 1.367753E+0 1.514778E+0 4.909091E-9 1.415724E+0 1.367647E+0 1.514738E+0 4.969697E-9 1.415698E+0 1.367553E+0 1.514704E+0 5.030303E-9 1.415671E+0 1.367459E+0 1.514671E+0 5.090909E-9 1.415644E+0 1.367365E+0 1.514637E+0 5.151515E-9 1.415621E+0 1.367281E+0 1.514609E+0 5.212121E-9 1.415599E+0 1.367200E+0 1.514582E+0 5.272727E-9 1.415577E+0 1.367118E+0 1.514555E+0 5.333333E-9 1.415557E+0 1.367042E+0 1.514531E+0 5.393939E-9 1.415539E+0 1.366971E+0 1.514509E+0 5.454545E-9 1.415520E+0 1.366900E+0 1.514487E+0 5.515152E-9 1.415503E+0 1.366831E+0 1.514466E+0 5.575758E-9 1.415488E+0 1.366769E+0 1.514449E+0 5.636364E-9 1.415473E+0 1.366707E+0 1.514431E+0 5.696970E-9 1.415458E+0 1.366646E+0 1.514414E+0 5.757576E-9 1.415445E+0 1.366592E+0 1.514399E+0 5.818182E-9 1.415433E+0 1.366538E+0 1.514385E+0 5.878788E-9 1.415420E+0 1.366485E+0 1.514371E+0 5.939394E-9 1.415406E+0 1.366423E+0 1.514355E+0 6.000000E-9 1.415392E+0 1.366358E+0 1.514339E+0 | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.074484E+0 1.086420E+0 1.082410E+0 6.060606E-11 1.074484E+0 1.086420E+0 1.082410E+0 1.212121E-10 1.074484E+0 1.086420E+0 1.082409E+0 1.818182E-10 1.074484E+0 1.086420E+0 1.082409E+0 2.424242E-10 1.074484E+0 1.086420E+0 1.082409E+0 3.030303E-10 1.074484E+0 1.086420E+0 1.082409E+0 3.636364E-10 1.074484E+0 1.086420E+0 1.082409E+0 4.242424E-10 1.074484E+0 1.086420E+0 1.082409E+0 4.848485E-10 1.074484E+0 1.086420E+0 1.082409E+0 5.454545E-10 1.074484E+0 1.086420E+0 1.082409E+0 6.060606E-10 1.074484E+0 1.086420E+0 1.082412E+0 6.666667E-10 1.074485E+0 1.086420E+0 1.082442E+0 7.272727E-10 1.074486E+0 1.086419E+0 1.082473E+0 7.878788E-10 1.074487E+0 1.086419E+0 1.082503E+0 8.484848E-10 1.072967E+0 1.086427E+0 1.080109E+0 9.090909E-10 1.071066E+0 1.086436E+0 1.077108E+0 9.696970E-10 1.069166E+0 1.086444E+0 1.074108E+0 1.030303E-9 1.068609E+0 1.086463E+0 1.124035E+0 1.090909E-9 1.069395E+0 1.086490E+0 1.226890E+0 1.151515E-9 1.105521E+0 1.085622E+0 1.301543E+0 1.212121E-9 1.147884E+0 1.084596E+0 1.371219E+0 1.272727E-9 1.190247E+0 1.083569E+0 1.440895E+0 1.333333E-9 1.236448E+0 1.088652E+0 1.482469E+0 1.393939E-9 1.285790E+0 1.098733E+0 1.501050E+0 1.454545E-9 1.335132E+0 1.108814E+0 1.519631E+0 1.515152E-9 1.376396E+0 1.124550E+0 1.533322E+0 1.575758E-9 1.393429E+0 1.157249E+0 1.532343E+0 1.636364E-9 1.410461E+0 1.189947E+0 1.531364E+0 1.696970E-9 1.427494E+0 1.222646E+0 1.530385E+0 1.757576E-9 1.428631E+0 1.253046E+0 1.527063E+0 1.818182E-9 1.428932E+0 1.283326E+0 1.523619E+0 1.878788E-9 1.429233E+0 1.313605E+0 1.520174E+0 1.939394E-9 1.427187E+0 1.333370E+0 1.517618E+0 2.000000E-9 1.423879E+0 1.347473E+0 1.515541E+0 2.060606E-9 1.420571E+0 1.361575E+0 1.513463E+0 2.121212E-9 1.417598E+0 1.371611E+0 1.511765E+0 2.181818E-9 1.415247E+0 1.374092E+0 1.510773E+0 2.242424E-9 1.412897E+0 1.376574E+0 1.509781E+0 2.303030E-9 1.410609E+0 1.378843E+0 1.508810E+0 2.363636E-9 1.409496E+0 1.377081E+0 1.508252E+0 2.424242E-9 1.408384E+0 1.375319E+0 1.507693E+0 2.484848E-9 1.407271E+0 1.373556E+0 1.507135E+0 2.545455E-9 1.406650E+0 1.371621E+0 1.506683E+0 2.606061E-9 1.406193E+0 1.369629E+0 1.506266E+0 2.666667E-9 1.405735E+0 1.367637E+0 1.505849E+0 2.727273E-9 1.405385E+0 1.365970E+0 1.505463E+0 2.787879E-9 1.405164E+0 1.364699E+0 1.505114E+0 2.848485E-9 1.404943E+0 1.363428E+0 1.504766E+0 2.909091E-9 1.404732E+0 1.362246E+0 1.504426E+0 2.969697E-9 1.404577E+0 1.361567E+0 1.504134E+0 3.030303E-9 1.404421E+0 1.360888E+0 1.503843E+0 3.090909E-9 1.404266E+0 1.360209E+0 1.503551E+0 3.151515E-9 1.404127E+0 1.359787E+0 1.503304E+0 3.212121E-9 1.403991E+0 1.359409E+0 1.503064E+0 3.272727E-9 1.403855E+0 1.359031E+0 1.502825E+0 3.333333E-9 1.403727E+0 1.358721E+0 1.502610E+0 3.393939E-9 1.403605E+0 1.358467E+0 1.502416E+0 3.454545E-9 1.403483E+0 1.358212E+0 1.502221E+0 3.515152E-9 1.403366E+0 1.357968E+0 1.502036E+0 3.575758E-9 1.403261E+0 1.357757E+0 1.501879E+0 3.636364E-9 1.403156E+0 1.357546E+0 1.501723E+0 3.696970E-9 1.403050E+0 1.357335E+0 1.501566E+0 3.757576E-9 1.402961E+0 1.357142E+0 1.501437E+0 3.818182E-9 1.402873E+0 1.356949E+0 1.501311E+0 3.878788E-9 1.402784E+0 1.356756E+0 1.501184E+0 3.939394E-9 1.402706E+0 1.356573E+0 1.501073E+0 4.000000E-9 1.402632E+0 1.356394E+0 1.500971E+0 4.060606E-9 1.402559E+0 1.356216E+0 1.500868E+0 4.121212E-9 1.402490E+0 1.356044E+0 1.500773E+0 4.181818E-9 1.402430E+0 1.355882E+0 1.500690E+0 4.242424E-9 1.402370E+0 1.355720E+0 1.500607E+0 4.303030E-9 1.402310E+0 1.355559E+0 1.500525E+0 4.363636E-9 1.402260E+0 1.355414E+0 1.500459E+0 4.424242E-9 1.402210E+0 1.355270E+0 1.500392E+0 4.484848E-9 1.402160E+0 1.355126E+0 1.500325E+0 4.545455E-9 1.402117E+0 1.354994E+0 1.500268E+0 4.606061E-9 1.402076E+0 1.354867E+0 1.500214E+0 4.666667E-9 1.402035E+0 1.354740E+0 1.500160E+0 4.727273E-9 1.401997E+0 1.354621E+0 1.500110E+0 4.787879E-9 1.401963E+0 1.354510E+0 1.500067E+0 4.848485E-9 1.401929E+0 1.354399E+0 1.500023E+0 4.909091E-9 1.401896E+0 1.354291E+0 1.499981E+0 4.969697E-9 1.401868E+0 1.354195E+0 1.499946E+0 5.030303E-9 1.401840E+0 1.354098E+0 1.499910E+0 5.090909E-9 1.401812E+0 1.354002E+0 1.499875E+0 5.151515E-9 1.401788E+0 1.353917E+0 1.499846E+0 5.212121E-9 1.401765E+0 1.353834E+0 1.499817E+0 5.272727E-9 1.401742E+0 1.353751E+0 1.499789E+0 5.333333E-9 1.401721E+0 1.353674E+0 1.499764E+0 5.393939E-9 1.401702E+0 1.353602E+0 1.499741E+0 5.454545E-9 1.401682E+0 1.353530E+0 1.499718E+0 5.515152E-9 1.401664E+0 1.353460E+0 1.499696E+0 5.575758E-9 1.401648E+0 1.353398E+0 1.499678E+0 5.636364E-9 1.401633E+0 1.353336E+0 1.499659E+0 5.696970E-9 1.401617E+0 1.353274E+0 1.499641E+0 5.757576E-9 1.401604E+0 1.353220E+0 1.499626E+0 5.818182E-9 1.401591E+0 1.353166E+0 1.499611E+0 5.878788E-9 1.401578E+0 1.353112E+0 1.499596E+0 5.939394E-9 1.401563E+0 1.353051E+0 1.499580E+0 6.000000E-9 1.401547E+0 1.352985E+0 1.499562E+0 | [Ramp] dV/dt_r 1.253E-1/1.203E-9 9.878E-2/2.209E-9 1.488E-1/9.647E-10 dV/dt_f 1.525E-1/1.050E-9 1.116E-1/1.497E-9 1.855E-1/7.611E-10 | |[End data_o_n | |====================================================================== | [Model] data_i_n Model_type Input Vinh=100m Vinl=-100m C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -1.000000E+0 -1.217317E-2 -4.953302E-3 -2.321889E-2 -9.000000E-1 -9.528923E-3 -3.960537E-3 -1.833974E-2 -8.000000E-1 -7.006470E-3 -3.009994E-3 -1.379297E-2 -7.000000E-1 -4.635892E-3 -2.100616E-3 -9.567712E-3 -6.000000E-1 -2.499078E-3 -1.230526E-3 -5.685705E-3 -5.000000E-1 -8.372532E-4 -4.759775E-4 -2.316644E-3 -4.000000E-1 -1.100558E-4 -7.558355E-5 -3.124610E-4 -3.000000E-1 -1.164968E-5 -7.883206E-6 -2.106243E-5 -2.000000E-1 -6.216880E-6 -2.925827E-6 -1.304438E-5 -1.000000E-1 -6.023163E-6 -2.641164E-6 -1.293468E-5 0.0 -6.016049E-6 -2.626264E-6 -1.293015E-5 1.000000E-1 -6.013952E-6 -2.624637E-6 -1.292653E-5 2.000000E-1 -6.011914E-6 -2.623533E-6 -1.292282E-5 3.000000E-1 -6.009824E-6 -2.622428E-6 -1.291900E-5 4.000000E-1 -6.007673E-6 -2.621298E-6 -1.291506E-5 5.000000E-1 -6.005456E-6 -2.620141E-6 -1.291098E-5 6.000000E-1 -6.003163E-6 -2.618951E-6 -1.290676E-5 7.000000E-1 -6.000787E-6 -2.617727E-6 -1.290236E-5 8.000000E-1 -5.998317E-6 -2.616464E-6 -1.289776E-5 9.000000E-1 -5.995740E-6 -2.615157E-6 -1.289294E-5 1.000000E+0 -5.993041E-6 -2.613800E-6 -1.288785E-5 1.100000E+0 -5.990202E-6 -2.612386E-6 -1.288247E-5 1.200000E+0 -5.987200E-6 -2.610906E-6 -1.287673E-5 1.300000E+0 -5.984005E-6 -2.609347E-6 -1.287057E-5 1.400000E+0 -5.980577E-6 -2.607692E-6 -1.286391E-5 1.500000E+0 -5.976860E-6 -2.605915E-6 -1.285661E-5 1.600000E+0 -5.972772E-6 -2.603974E-6 -1.284853E-5 1.700000E+0 -5.968175E-6 -2.601791E-6 -1.283941E-5 1.800000E+0 -5.962818E-6 -2.599199E-6 -1.282886E-5 1.900000E+0 -5.956162E-6 -2.595778E-6 -1.281618E-5 2.000000E+0 -5.946845E-6 -2.590230E-6 -1.279994E-5 2.100000E+0 -5.930823E-6 -2.577883E-6 -1.277670E-5 2.200000E+0 -5.895864E-6 -2.543987E-6 -1.273722E-5 2.300000E+0 -5.815441E-6 -2.463914E-6 -1.265814E-5 2.400000E+0 -5.660588E-6 -2.320968E-6 -1.249961E-5 2.500000E+0 -5.416140E-6 -2.109590E-6 -1.222580E-5 2.600000E+0 -5.077034E-6 -1.828347E-6 -1.181911E-5 2.700000E+0 -4.641746E-6 -1.477189E-6 -1.127336E-5 2.800000E+0 -4.109819E-6 -1.057633E-6 -1.058656E-5 2.900000E+0 -3.481154E-6 -5.703898E-7 -9.758120E-6 3.000000E+0 -2.755968E-6 7.129887E-10 -8.787938E-6 3.100000E+0 -1.936147E-6 6.280005E-7 -7.676208E-6 3.200000E+0 -1.032550E-6 1.289395E-6 -6.425503E-6 3.300000E+0 1.171190E-10 1.995233E-6 -5.110403E-6 3.400000E+0 1.104113E-6 2.759727E-6 -3.669080E-6 3.500000E+0 2.219661E-6 3.702458E-6 -1.910686E-6 3.600000E+0 3.389334E-6 5.570430E-6 3.267286E-10 3.700000E+0 4.609199E-6 1.157513E-5 2.001734E-6 3.800000E+0 5.990849E-6 2.807636E-5 4.028659E-6 3.900000E+0 8.459840E-6 5.872597E-5 5.913439E-6 4.000000E+0 1.677109E-5 8.732693E-5 7.845504E-6 | [POWER Clamp] 4.300000E+0 -1.217317E-2 -4.953302E-3 -2.321889E-2 4.200000E+0 -9.528923E-3 -3.960537E-3 -1.833974E-2 4.100000E+0 -7.006470E-3 -3.009994E-3 -1.379297E-2 4.000000E+0 -4.635892E-3 -2.100616E-3 -9.567712E-3 3.900000E+0 -2.499078E-3 -1.230526E-3 -5.685706E-3 3.800000E+0 -8.372532E-4 -4.759775E-4 -2.316644E-3 3.700000E+0 -1.100558E-4 -7.558353E-5 -3.124609E-4 3.600000E+0 -1.164968E-5 -7.883206E-6 -2.106243E-5 3.500000E+0 -6.216880E-6 -2.925827E-6 -1.304438E-5 3.400000E+0 -6.023163E-6 -2.641164E-6 -1.293468E-5 3.300000E+0 -6.016049E-6 -2.626264E-6 -1.293015E-5 3.200000E+0 -6.013952E-6 -2.624637E-6 -1.292653E-5 3.100000E+0 -6.011914E-6 -2.623533E-6 -1.292282E-5 3.000000E+0 -6.009824E-6 -2.622428E-6 -1.291900E-5 2.900000E+0 -6.007673E-6 -2.621298E-6 -1.291506E-5 2.800000E+0 -6.005456E-6 -2.620141E-6 -1.291098E-5 2.700000E+0 -6.003163E-6 -2.618951E-6 -1.290676E-5 2.600000E+0 -6.000787E-6 -2.617727E-6 -1.290236E-5 2.500000E+0 -5.998317E-6 -2.616464E-6 -1.289776E-5 2.400000E+0 -5.995740E-6 -2.615157E-6 -1.289294E-5 2.300000E+0 -5.993041E-6 -2.613800E-6 -1.288785E-5 2.200000E+0 -5.990202E-6 -2.612386E-6 -1.288247E-5 2.100000E+0 -5.987200E-6 -2.610906E-6 -1.287673E-5 2.000000E+0 -5.984005E-6 -2.609347E-6 -1.287057E-5 1.900000E+0 -5.980577E-6 -2.607692E-6 -1.286391E-5 1.800000E+0 -5.976860E-6 -2.605915E-6 -1.285661E-5 1.700000E+0 -5.972772E-6 -2.603974E-6 -1.284853E-5 1.600000E+0 -5.968175E-6 -2.601791E-6 -1.283941E-5 1.500000E+0 -5.962818E-6 -2.599199E-6 -1.282886E-5 1.400000E+0 -5.956162E-6 -2.595778E-6 -1.281618E-5 1.300000E+0 -5.946845E-6 -2.590230E-6 -1.279994E-5 1.200000E+0 -5.930823E-6 -2.577883E-6 -1.277670E-5 1.100000E+0 -5.895864E-6 -2.543987E-6 -1.273722E-5 1.000000E+0 -5.815441E-6 -2.463914E-6 -1.265814E-5 9.000000E-1 -5.660588E-6 -2.320968E-6 -1.249961E-5 8.000000E-1 -5.416140E-6 -2.109590E-6 -1.222580E-5 7.000000E-1 -5.077034E-6 -1.828347E-6 -1.181911E-5 6.000000E-1 -4.641746E-6 -1.477189E-6 -1.127336E-5 5.000000E-1 -4.109819E-6 -1.057633E-6 -1.058656E-5 4.000000E-1 -3.481154E-6 -5.703898E-7 -9.758120E-6 3.000000E-1 -2.755968E-6 7.129887E-10 -8.787938E-6 2.000000E-1 -1.936147E-6 6.280005E-7 -7.676208E-6 10.000000E-2 -1.032550E-6 1.289395E-6 -6.425503E-6 0.0 1.171190E-10 1.995233E-6 -5.110403E-6 -1.000000E-1 1.104113E-6 2.759727E-6 -3.669080E-6 -2.000000E-1 2.219661E-6 3.702458E-6 -1.910686E-6 -3.000000E-1 3.389334E-6 5.570430E-6 3.267286E-10 -4.000000E-1 4.609199E-6 1.157513E-5 2.001734E-6 -5.000000E-1 5.990849E-6 2.807636E-5 4.028659E-6 -6.000000E-1 8.459840E-6 5.872597E-5 5.913439E-6 -7.000000E-1 1.677109E-5 8.732693E-5 7.845504E-6 | |[End data_i_n | |====================================================================== | [Model] data_i_p Model_type Input Vinh=100m Vinl=-100m C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -1.000000E+0 -1.217317E-2 -4.953302E-3 -2.321889E-2 -9.000000E-1 -9.528923E-3 -3.960537E-3 -1.833974E-2 -8.000000E-1 -7.006470E-3 -3.009994E-3 -1.379297E-2 -7.000000E-1 -4.635892E-3 -2.100616E-3 -9.567712E-3 -6.000000E-1 -2.499078E-3 -1.230526E-3 -5.685705E-3 -5.000000E-1 -8.372532E-4 -4.759775E-4 -2.316644E-3 -4.000000E-1 -1.100558E-4 -7.558355E-5 -3.124610E-4 -3.000000E-1 -1.164968E-5 -7.883206E-6 -2.106243E-5 -2.000000E-1 -6.216880E-6 -2.925827E-6 -1.304438E-5 -1.000000E-1 -6.023163E-6 -2.641164E-6 -1.293468E-5 0.0 -6.016049E-6 -2.626264E-6 -1.293015E-5 1.000000E-1 -6.013952E-6 -2.624637E-6 -1.292653E-5 2.000000E-1 -6.011914E-6 -2.623533E-6 -1.292282E-5 3.000000E-1 -6.009824E-6 -2.622428E-6 -1.291900E-5 4.000000E-1 -6.007673E-6 -2.621298E-6 -1.291506E-5 5.000000E-1 -6.005456E-6 -2.620141E-6 -1.291098E-5 6.000000E-1 -6.003163E-6 -2.618951E-6 -1.290676E-5 7.000000E-1 -6.000787E-6 -2.617727E-6 -1.290236E-5 8.000000E-1 -5.998317E-6 -2.616464E-6 -1.289776E-5 9.000000E-1 -5.995740E-6 -2.615157E-6 -1.289294E-5 1.000000E+0 -5.993041E-6 -2.613800E-6 -1.288785E-5 1.100000E+0 -5.990202E-6 -2.612386E-6 -1.288247E-5 1.200000E+0 -5.987200E-6 -2.610906E-6 -1.287673E-5 1.300000E+0 -5.984005E-6 -2.609347E-6 -1.287057E-5 1.400000E+0 -5.980577E-6 -2.607692E-6 -1.286391E-5 1.500000E+0 -5.976860E-6 -2.605915E-6 -1.285661E-5 1.600000E+0 -5.972772E-6 -2.603974E-6 -1.284853E-5 1.700000E+0 -5.968175E-6 -2.601791E-6 -1.283941E-5 1.800000E+0 -5.962818E-6 -2.599199E-6 -1.282886E-5 1.900000E+0 -5.956162E-6 -2.595778E-6 -1.281618E-5 2.000000E+0 -5.946845E-6 -2.590230E-6 -1.279994E-5 2.100000E+0 -5.930823E-6 -2.577883E-6 -1.277670E-5 2.200000E+0 -5.895864E-6 -2.543987E-6 -1.273722E-5 2.300000E+0 -5.815441E-6 -2.463914E-6 -1.265814E-5 2.400000E+0 -5.660588E-6 -2.320968E-6 -1.249961E-5 2.500000E+0 -5.416140E-6 -2.109590E-6 -1.222580E-5 2.600000E+0 -5.077034E-6 -1.828347E-6 -1.181911E-5 2.700000E+0 -4.641746E-6 -1.477189E-6 -1.127336E-5 2.800000E+0 -4.109819E-6 -1.057633E-6 -1.058656E-5 2.900000E+0 -3.481154E-6 -5.703898E-7 -9.758120E-6 3.000000E+0 -2.755968E-6 7.129887E-10 -8.787938E-6 3.100000E+0 -1.936147E-6 6.280005E-7 -7.676208E-6 3.200000E+0 -1.032550E-6 1.289395E-6 -6.425503E-6 3.300000E+0 1.171190E-10 1.995233E-6 -5.110403E-6 3.400000E+0 1.104113E-6 2.759727E-6 -3.669080E-6 3.500000E+0 2.219661E-6 3.702458E-6 -1.910686E-6 3.600000E+0 3.389334E-6 5.570430E-6 3.267286E-10 3.700000E+0 4.609199E-6 1.157513E-5 2.001734E-6 3.800000E+0 5.990849E-6 2.807636E-5 4.028659E-6 3.900000E+0 8.459840E-6 5.872597E-5 5.913439E-6 4.000000E+0 1.677109E-5 8.732693E-5 7.845504E-6 | [POWER Clamp] 4.300000E+0 -1.217317E-2 -4.953302E-3 -2.321889E-2 4.200000E+0 -9.528923E-3 -3.960537E-3 -1.833974E-2 4.100000E+0 -7.006470E-3 -3.009994E-3 -1.379297E-2 4.000000E+0 -4.635892E-3 -2.100616E-3 -9.567712E-3 3.900000E+0 -2.499078E-3 -1.230526E-3 -5.685706E-3 3.800000E+0 -8.372532E-4 -4.759775E-4 -2.316644E-3 3.700000E+0 -1.100558E-4 -7.558353E-5 -3.124609E-4 3.600000E+0 -1.164968E-5 -7.883206E-6 -2.106243E-5 3.500000E+0 -6.216880E-6 -2.925827E-6 -1.304438E-5 3.400000E+0 -6.023163E-6 -2.641164E-6 -1.293468E-5 3.300000E+0 -6.016049E-6 -2.626264E-6 -1.293015E-5 3.200000E+0 -6.013952E-6 -2.624637E-6 -1.292653E-5 3.100000E+0 -6.011914E-6 -2.623533E-6 -1.292282E-5 3.000000E+0 -6.009824E-6 -2.622428E-6 -1.291900E-5 2.900000E+0 -6.007673E-6 -2.621298E-6 -1.291506E-5 2.800000E+0 -6.005456E-6 -2.620141E-6 -1.291098E-5 2.700000E+0 -6.003163E-6 -2.618951E-6 -1.290676E-5 2.600000E+0 -6.000787E-6 -2.617727E-6 -1.290236E-5 2.500000E+0 -5.998317E-6 -2.616464E-6 -1.289776E-5 2.400000E+0 -5.995740E-6 -2.615157E-6 -1.289294E-5 2.300000E+0 -5.993041E-6 -2.613800E-6 -1.288785E-5 2.200000E+0 -5.990202E-6 -2.612386E-6 -1.288247E-5 2.100000E+0 -5.987200E-6 -2.610906E-6 -1.287673E-5 2.000000E+0 -5.984005E-6 -2.609347E-6 -1.287057E-5 1.900000E+0 -5.980577E-6 -2.607692E-6 -1.286391E-5 1.800000E+0 -5.976860E-6 -2.605915E-6 -1.285661E-5 1.700000E+0 -5.972772E-6 -2.603974E-6 -1.284853E-5 1.600000E+0 -5.968175E-6 -2.601791E-6 -1.283941E-5 1.500000E+0 -5.962818E-6 -2.599199E-6 -1.282886E-5 1.400000E+0 -5.956162E-6 -2.595778E-6 -1.281618E-5 1.300000E+0 -5.946845E-6 -2.590230E-6 -1.279994E-5 1.200000E+0 -5.930823E-6 -2.577883E-6 -1.277670E-5 1.100000E+0 -5.895864E-6 -2.543987E-6 -1.273722E-5 1.000000E+0 -5.815441E-6 -2.463914E-6 -1.265814E-5 9.000000E-1 -5.660588E-6 -2.320968E-6 -1.249961E-5 8.000000E-1 -5.416140E-6 -2.109590E-6 -1.222580E-5 7.000000E-1 -5.077034E-6 -1.828347E-6 -1.181911E-5 6.000000E-1 -4.641746E-6 -1.477189E-6 -1.127336E-5 5.000000E-1 -4.109819E-6 -1.057633E-6 -1.058656E-5 4.000000E-1 -3.481154E-6 -5.703898E-7 -9.758120E-6 3.000000E-1 -2.755968E-6 7.129887E-10 -8.787938E-6 2.000000E-1 -1.936147E-6 6.280005E-7 -7.676208E-6 10.000000E-2 -1.032550E-6 1.289395E-6 -6.425503E-6 0.0 1.171190E-10 1.995233E-6 -5.110403E-6 -1.000000E-1 1.104113E-6 2.759727E-6 -3.669080E-6 -2.000000E-1 2.219661E-6 3.702458E-6 -1.910686E-6 -3.000000E-1 3.389334E-6 5.570430E-6 3.267286E-10 -4.000000E-1 4.609199E-6 1.157513E-5 2.001734E-6 -5.000000E-1 5.990849E-6 2.807636E-5 4.028659E-6 -6.000000E-1 8.459840E-6 5.872597E-5 5.913439E-6 -7.000000E-1 1.677109E-5 8.732693E-5 7.845504E-6 | |[End data_i_p | |====================================================================== | [Model] cntrl_en Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -1.000000E+0 -1.217317E-2 -4.953302E-3 -2.321889E-2 -9.000000E-1 -9.528923E-3 -3.960537E-3 -1.833974E-2 -8.000000E-1 -7.006470E-3 -3.009994E-3 -1.379297E-2 -7.000000E-1 -4.635892E-3 -2.100616E-3 -9.567712E-3 -6.000000E-1 -2.499078E-3 -1.230526E-3 -5.685705E-3 -5.000000E-1 -8.372532E-4 -4.759775E-4 -2.316644E-3 -4.000000E-1 -1.100558E-4 -7.558355E-5 -3.124610E-4 -3.000000E-1 -1.164968E-5 -7.883206E-6 -2.106243E-5 -2.000000E-1 -6.216880E-6 -2.925827E-6 -1.304438E-5 -1.000000E-1 -6.023163E-6 -2.641164E-6 -1.293468E-5 0.0 -6.016049E-6 -2.626264E-6 -1.293015E-5 1.000000E-1 -6.013952E-6 -2.624637E-6 -1.292653E-5 2.000000E-1 -6.011914E-6 -2.623533E-6 -1.292282E-5 3.000000E-1 -6.009824E-6 -2.622428E-6 -1.291900E-5 4.000000E-1 -6.007673E-6 -2.621298E-6 -1.291506E-5 5.000000E-1 -6.005456E-6 -2.620141E-6 -1.291098E-5 6.000000E-1 -6.003163E-6 -2.618951E-6 -1.290676E-5 7.000000E-1 -6.000787E-6 -2.617727E-6 -1.290236E-5 8.000000E-1 -5.998317E-6 -2.616464E-6 -1.289776E-5 9.000000E-1 -5.995740E-6 -2.615157E-6 -1.289294E-5 1.000000E+0 -5.993041E-6 -2.613800E-6 -1.288785E-5 1.100000E+0 -5.990202E-6 -2.612386E-6 -1.288247E-5 1.200000E+0 -5.987200E-6 -2.610906E-6 -1.287673E-5 1.300000E+0 -5.984005E-6 -2.609347E-6 -1.287057E-5 1.400000E+0 -5.980577E-6 -2.607692E-6 -1.286391E-5 1.500000E+0 -5.976860E-6 -2.605915E-6 -1.285661E-5 1.600000E+0 -5.972772E-6 -2.603974E-6 -1.284853E-5 1.700000E+0 -5.968175E-6 -2.601791E-6 -1.283941E-5 1.800000E+0 -5.962818E-6 -2.599199E-6 -1.282886E-5 1.900000E+0 -5.956162E-6 -2.595778E-6 -1.281618E-5 2.000000E+0 -5.946845E-6 -2.590230E-6 -1.279994E-5 2.100000E+0 -5.930823E-6 -2.577883E-6 -1.277670E-5 2.200000E+0 -5.895864E-6 -2.543987E-6 -1.273722E-5 2.300000E+0 -5.815441E-6 -2.463914E-6 -1.265814E-5 2.400000E+0 -5.660588E-6 -2.320968E-6 -1.249961E-5 2.500000E+0 -5.416140E-6 -2.109590E-6 -1.222580E-5 2.600000E+0 -5.077034E-6 -1.828347E-6 -1.181911E-5 2.700000E+0 -4.641746E-6 -1.477189E-6 -1.127336E-5 2.800000E+0 -4.109819E-6 -1.057633E-6 -1.058656E-5 2.900000E+0 -3.481154E-6 -5.703898E-7 -9.758120E-6 3.000000E+0 -2.755968E-6 7.129887E-10 -8.787938E-6 3.100000E+0 -1.936147E-6 6.280005E-7 -7.676208E-6 3.200000E+0 -1.032550E-6 1.289395E-6 -6.425503E-6 3.300000E+0 1.171190E-10 1.995233E-6 -5.110403E-6 3.400000E+0 1.104113E-6 2.759727E-6 -3.669080E-6 3.500000E+0 2.219661E-6 3.702458E-6 -1.910686E-6 3.600000E+0 3.389334E-6 5.570430E-6 3.267286E-10 3.700000E+0 4.609199E-6 1.157513E-5 2.001734E-6 3.800000E+0 5.990849E-6 2.807636E-5 4.028659E-6 3.900000E+0 8.459840E-6 5.872597E-5 5.913439E-6 4.000000E+0 1.677109E-5 8.732693E-5 7.845504E-6 | [POWER Clamp] 4.300000E+0 -1.217317E-2 -4.953302E-3 -2.321889E-2 4.200000E+0 -9.528923E-3 -3.960537E-3 -1.833974E-2 4.100000E+0 -7.006470E-3 -3.009994E-3 -1.379297E-2 4.000000E+0 -4.635892E-3 -2.100616E-3 -9.567712E-3 3.900000E+0 -2.499078E-3 -1.230526E-3 -5.685706E-3 3.800000E+0 -8.372532E-4 -4.759775E-4 -2.316644E-3 3.700000E+0 -1.100558E-4 -7.558353E-5 -3.124609E-4 3.600000E+0 -1.164968E-5 -7.883206E-6 -2.106243E-5 3.500000E+0 -6.216880E-6 -2.925827E-6 -1.304438E-5 3.400000E+0 -6.023163E-6 -2.641164E-6 -1.293468E-5 3.300000E+0 -6.016049E-6 -2.626264E-6 -1.293015E-5 3.200000E+0 -6.013952E-6 -2.624637E-6 -1.292653E-5 3.100000E+0 -6.011914E-6 -2.623533E-6 -1.292282E-5 3.000000E+0 -6.009824E-6 -2.622428E-6 -1.291900E-5 2.900000E+0 -6.007673E-6 -2.621298E-6 -1.291506E-5 2.800000E+0 -6.005456E-6 -2.620141E-6 -1.291098E-5 2.700000E+0 -6.003163E-6 -2.618951E-6 -1.290676E-5 2.600000E+0 -6.000787E-6 -2.617727E-6 -1.290236E-5 2.500000E+0 -5.998317E-6 -2.616464E-6 -1.289776E-5 2.400000E+0 -5.995740E-6 -2.615157E-6 -1.289294E-5 2.300000E+0 -5.993041E-6 -2.613800E-6 -1.288785E-5 2.200000E+0 -5.990202E-6 -2.612386E-6 -1.288247E-5 2.100000E+0 -5.987200E-6 -2.610906E-6 -1.287673E-5 2.000000E+0 -5.984005E-6 -2.609347E-6 -1.287057E-5 1.900000E+0 -5.980577E-6 -2.607692E-6 -1.286391E-5 1.800000E+0 -5.976860E-6 -2.605915E-6 -1.285661E-5 1.700000E+0 -5.972772E-6 -2.603974E-6 -1.284853E-5 1.600000E+0 -5.968175E-6 -2.601791E-6 -1.283941E-5 1.500000E+0 -5.962818E-6 -2.599199E-6 -1.282886E-5 1.400000E+0 -5.956162E-6 -2.595778E-6 -1.281618E-5 1.300000E+0 -5.946845E-6 -2.590230E-6 -1.279994E-5 1.200000E+0 -5.930823E-6 -2.577883E-6 -1.277670E-5 1.100000E+0 -5.895864E-6 -2.543987E-6 -1.273722E-5 1.000000E+0 -5.815441E-6 -2.463914E-6 -1.265814E-5 9.000000E-1 -5.660588E-6 -2.320968E-6 -1.249961E-5 8.000000E-1 -5.416140E-6 -2.109590E-6 -1.222580E-5 7.000000E-1 -5.077034E-6 -1.828347E-6 -1.181911E-5 6.000000E-1 -4.641746E-6 -1.477189E-6 -1.127336E-5 5.000000E-1 -4.109819E-6 -1.057633E-6 -1.058656E-5 4.000000E-1 -3.481154E-6 -5.703898E-7 -9.758120E-6 3.000000E-1 -2.755968E-6 7.129887E-10 -8.787938E-6 2.000000E-1 -1.936147E-6 6.280005E-7 -7.676208E-6 10.000000E-2 -1.032550E-6 1.289395E-6 -6.425503E-6 0.0 1.171190E-10 1.995233E-6 -5.110403E-6 -1.000000E-1 1.104113E-6 2.759727E-6 -3.669080E-6 -2.000000E-1 2.219661E-6 3.702458E-6 -1.910686E-6 -3.000000E-1 3.389334E-6 5.570430E-6 3.267286E-10 -4.000000E-1 4.609199E-6 1.157513E-5 2.001734E-6 -5.000000E-1 5.990849E-6 2.807636E-5 4.028659E-6 -6.000000E-1 8.459840E-6 5.872597E-5 5.913439E-6 -7.000000E-1 1.677109E-5 8.732693E-5 7.845504E-6 | |[End cntrl_en | |====================================================================== [End]