|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of FIN1048MTC | 3.3V LVDS 4-Bit Flow-Through High Speed Differential Receiver | TSSOP16 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fin1048mtc_300.ibs | [File Rev] 1.0 | [Date] 10/11/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] FIN1048 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 120m L_pkg 3.41n 3.23n 4.98n C_pkg 0.1p 0.09p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 rin1n lvds_i_n 115m 2.1n 0.17p 2 rin1p lvds_i_p 105m 1.84n 0.13p 3 rin2p lvds_i_p 105m 1.84n 0.1p 4 rin2n lvds_i_n 105m 1.86n 0.1p 5 rin3n lvds_i_n 105m 1.86n 0.1p 6 rin3p lvds_i_p 105m 1.84n 0.1p 7 rin4p lvds_i_p 105m 1.84n 0.13p 8 rin4n lvds_i_n 115m 2.1n 0.17p 9 enb cntrl_b 115m 2.1n 0.17p 10 rout4 lvttl_o 105m 1.84n 0.13p 11 rout3 lvttl_o 105m 1.84n 0.1p 12 gnd GND 105m 1.86n 0.1p 13 vcc POWER 105m 1.86n 0.1p 14 rout2 lvttl_o 105m 1.84n 0.1p 15 rout1 lvttl_o 105m 1.84n 0.13p 16 en cntrl 115m 2.1n 0.17p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max 2 1 400m 0.7n 0.4n 1n 3 4 400m 0.7n 0.4n 1n 6 5 400m 0.7n 0.4n 1n 7 8 400m 0.7n 0.4n 1n | [Model] lvds_i_p Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.982063E-1 -3.247260E-1 -7.056529E-1 -3.200000E+0 -3.735246E-1 -3.066829E-1 -6.680407E-1 -3.100000E+0 -3.499221E-1 -2.893196E-1 -6.315456E-1 -3.000000E+0 -3.275185E-1 -2.725051E-1 -5.962120E-1 -2.900000E+0 -3.062960E-1 -2.565490E-1 -5.620165E-1 -2.800000E+0 -2.861703E-1 -2.411060E-1 -5.289388E-1 -2.700000E+0 -2.671565E-1 -2.261669E-1 -4.969607E-1 -2.600000E+0 -2.491104E-1 -2.120396E-1 -4.660651E-1 -2.500000E+0 -2.320968E-1 -1.983996E-1 -4.362362E-1 -2.400000E+0 -2.157162E-1 -1.852609E-1 -4.074680E-1 -2.300000E+0 -2.000686E-1 -1.727201E-1 -3.796820E-1 -2.200000E+0 -1.850179E-1 -1.608712E-1 -3.529586E-1 -2.100000E+0 -1.706742E-1 -1.493464E-1 -3.272288E-1 -2.000000E+0 -1.569499E-1 -1.381264E-1 -3.024691E-1 -1.900000E+0 -1.438159E-1 -1.273952E-1 -2.786845E-1 -1.800000E+0 -1.313735E-1 -1.168721E-1 -2.557733E-1 -1.700000E+0 -1.193365E-1 -1.066068E-1 -2.337391E-1 -1.600000E+0 -1.077916E-1 -9.657520E-2 -2.124402E-1 -1.500000E+0 -9.670444E-2 -8.675697E-2 -1.920676E-1 -1.400000E+0 -8.603851E-2 -7.713443E-2 -1.724302E-1 -1.300000E+0 -7.575461E-2 -6.769271E-2 -1.533555E-1 -1.200000E+0 -6.580850E-2 -5.842079E-2 -1.350064E-1 -1.100000E+0 -5.614634E-2 -4.931385E-2 -1.170829E-1 -1.000000E+0 -4.669456E-2 -4.037801E-2 -9.928820E-2 -9.000000E-1 -3.733670E-2 -3.163995E-2 -8.108688E-2 -8.000000E-1 -2.786176E-2 -2.316769E-2 -6.117307E-2 -7.000000E-1 -1.793118E-2 -1.511779E-2 -3.958932E-2 -6.000000E-1 -7.996770E-3 -7.837171E-3 -1.985811E-2 -5.000000E-1 -1.659196E-3 -1.853634E-3 -5.410092E-3 -4.000000E-1 -1.454478E-4 -1.211429E-4 -4.031969E-4 -3.000000E-1 -1.168795E-5 -1.086805E-5 -1.584825E-5 -2.000000E-1 -4.807675E-6 -3.960059E-6 -6.390295E-6 -1.000000E-1 -4.552989E-6 -3.563717E-6 -6.213564E-6 4.440892E-16 -4.531704E-6 -3.534709E-6 -6.164766E-6 1.000000E-1 -4.516870E-6 -3.524519E-6 -6.123085E-6 2.000000E-1 -4.502561E-6 -3.515964E-6 -6.087008E-6 3.000000E-1 -4.488874E-6 -3.508247E-6 -6.055995E-6 4.000000E-1 -4.476004E-6 -3.501187E-6 -6.029462E-6 5.000000E-1 -4.464094E-6 -3.494616E-6 -6.006819E-6 6.000000E-1 -4.453194E-6 -3.488367E-6 -5.987479E-6 7.000000E-1 -4.443246E-6 -3.482294E-6 -5.970837E-6 8.000000E-1 -4.434106E-6 -3.476280E-6 -5.955364E-6 9.000000E-1 -4.425576E-6 -3.470233E-6 -5.940698E-6 1.000000E+0 -4.417443E-6 -3.464089E-6 -5.926993E-6 1.100000E+0 -4.409511E-6 -3.457801E-6 -5.914282E-6 1.200000E+0 -4.401617E-6 -3.451333E-6 -5.902470E-6 1.300000E+0 -4.393636E-6 -3.444657E-6 -5.891359E-6 1.400000E+0 -4.385474E-6 -3.437743E-6 -5.880702E-6 1.500000E+0 -4.377064E-6 -3.430555E-6 -5.870255E-6 1.600000E+0 -4.368348E-6 -3.423052E-6 -5.859805E-6 1.700000E+0 -4.359274E-6 -3.415175E-6 -5.849184E-6 1.800000E+0 -4.349783E-6 -3.406837E-6 -5.838261E-6 1.900000E+0 -4.339807E-6 -3.397890E-6 -5.826931E-6 2.000000E+0 -4.329255E-6 -3.388036E-6 -5.815100E-6 2.100000E+0 -4.318004E-6 -3.376521E-6 -5.802668E-6 2.200000E+0 -4.305869E-6 -3.360844E-6 -5.789518E-6 2.300000E+0 -4.292537E-6 -3.330691E-6 -5.775501E-6 2.400000E+0 -4.277361E-6 -3.250233E-6 -5.760417E-6 2.500000E+0 -4.258586E-6 -3.063920E-6 -5.743985E-6 2.600000E+0 -4.229702E-6 -2.741502E-6 -5.725779E-6 2.700000E+0 -4.162604E-6 -2.275049E-6 -5.705072E-6 2.800000E+0 -3.981662E-6 -1.662726E-6 -5.680368E-6 2.900000E+0 -3.614545E-6 -9.039273E-7 -5.647468E-6 3.000000E+0 -3.036349E-6 8.893850E-10 -5.589453E-6 3.100000E+0 -2.241737E-6 1.040433E-6 -5.434581E-6 3.200000E+0 -1.229509E-6 2.187428E-6 -5.038666E-6 3.300000E+0 2.244709E-10 3.433593E-6 -4.311654E-6 | [POWER Clamp] 0.0 2.244691E-10 8.893854E-10 6.756304E-11 -1.000000E-1 1.420457E-6 1.040433E-6 2.091539E-6 -2.000000E-1 2.984627E-6 2.187428E-6 4.393041E-6 -3.000000E-1 4.680936E-6 3.433593E-6 6.884284E-6 -4.000000E-1 6.505892E-6 4.777355E-6 9.554267E-6 -5.000000E-1 8.497329E-6 6.237702E-6 1.244876E-5 -6.000000E-1 1.091578E-5 7.936286E-6 1.599158E-5 -7.000000E-1 1.463786E-5 1.032312E-5 2.176588E-5 -8.000000E-1 2.063056E-5 1.412225E-5 3.118788E-5 -9.000000E-1 2.893262E-5 1.963522E-5 4.395192E-5 -1.000000E+0 3.910825E-5 2.666919E-5 5.911027E-5 -1.100000E+0 5.061703E-5 3.492197E-5 7.512355E-5 -1.200000E+0 6.212887E-5 4.404157E-5 8.036513E-5 -1.300000E+0 5.948510E-5 5.322605E-5 7.240325E-5 -1.400000E+0 5.647810E-5 5.321165E-5 7.553459E-5 -1.500000E+0 5.818715E-5 4.867388E-5 7.757498E-5 -1.600000E+0 5.918154E-5 4.968180E-5 7.909830E-5 -1.700000E+0 6.003951E-5 5.034920E-5 8.049430E-5 -1.800000E+0 6.086934E-5 5.093322E-5 8.187025E-5 -1.900000E+0 6.171795E-5 5.150838E-5 8.328323E-5 -2.000000E+0 6.261642E-5 5.210896E-5 8.477470E-5 -2.100000E+0 6.359011E-5 5.275830E-5 8.638038E-5 -2.200000E+0 6.466208E-5 5.347569E-5 8.813370E-5 -2.300000E+0 6.585428E-5 5.427860E-5 9.006697E-5 -2.400000E+0 6.718789E-5 5.518346E-5 9.221160E-5 -2.500000E+0 6.868331E-5 5.620589E-5 9.459792E-5 -2.600000E+0 7.035996E-5 5.736070E-5 9.725472E-5 -2.700000E+0 7.223597E-5 5.866177E-5 1.002087E-4 -2.800000E+0 7.432791E-5 6.012187E-5 1.034838E-4 -2.900000E+0 7.665040E-5 6.175248E-5 1.071008E-4 -3.000000E+0 7.921593E-5 6.356361E-5 1.110769E-4 -3.100000E+0 8.203455E-5 6.556367E-5 1.154251E-4 -3.200000E+0 8.511377E-5 6.775935E-5 1.201542E-4 -3.300000E+0 8.845845E-5 7.015556E-5 1.252688E-4 | |[End lvds_i_p | |====================================================================== | [Model] lvds_i_n Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.982063E-1 -3.247260E-1 -7.056529E-1 -3.200000E+0 -3.734569E-1 -3.066829E-1 -6.680407E-1 -3.100000E+0 -3.499221E-1 -2.893196E-1 -6.315456E-1 -3.000000E+0 -3.275185E-1 -2.725051E-1 -5.962120E-1 -2.900000E+0 -3.062960E-1 -2.565490E-1 -5.620165E-1 -2.800000E+0 -2.861703E-1 -2.411060E-1 -5.289388E-1 -2.700000E+0 -2.671565E-1 -2.261669E-1 -4.969607E-1 -2.600000E+0 -2.491104E-1 -2.120396E-1 -4.660651E-1 -2.500000E+0 -2.320968E-1 -1.983996E-1 -4.362362E-1 -2.400000E+0 -2.157162E-1 -1.852609E-1 -4.074680E-1 -2.300000E+0 -2.000686E-1 -1.727201E-1 -3.796820E-1 -2.200000E+0 -1.850179E-1 -1.608712E-1 -3.529586E-1 -2.100000E+0 -1.706742E-1 -1.493464E-1 -3.272288E-1 -2.000000E+0 -1.569499E-1 -1.381264E-1 -3.024691E-1 -1.900000E+0 -1.438159E-1 -1.273952E-1 -2.786845E-1 -1.800000E+0 -1.313735E-1 -1.168721E-1 -2.557733E-1 -1.700000E+0 -1.193365E-1 -1.066068E-1 -2.337391E-1 -1.600000E+0 -1.077916E-1 -9.657520E-2 -2.124402E-1 -1.500000E+0 -9.670444E-2 -8.675697E-2 -1.920676E-1 -1.400000E+0 -8.603851E-2 -7.713443E-2 -1.724302E-1 -1.300000E+0 -7.575461E-2 -6.769271E-2 -1.533555E-1 -1.200000E+0 -6.580850E-2 -5.842079E-2 -1.350064E-1 -1.100000E+0 -5.614634E-2 -4.931385E-2 -1.170829E-1 -1.000000E+0 -4.669456E-2 -4.037801E-2 -9.928820E-2 -9.000000E-1 -3.733670E-2 -3.163995E-2 -8.108688E-2 -8.000000E-1 -2.786176E-2 -2.316769E-2 -6.117307E-2 -7.000000E-1 -1.793118E-2 -1.511779E-2 -3.958932E-2 -6.000000E-1 -7.996770E-3 -7.837171E-3 -1.985811E-2 -5.000000E-1 -1.659196E-3 -1.853634E-3 -5.410092E-3 -4.000000E-1 -1.454478E-4 -1.211429E-4 -4.031969E-4 -3.000000E-1 -1.168795E-5 -1.086805E-5 -1.584825E-5 -2.000000E-1 -4.807675E-6 -3.960059E-6 -6.390295E-6 -1.000000E-1 -4.552989E-6 -3.563717E-6 -6.213564E-6 4.440892E-16 -4.531704E-6 -3.534709E-6 -6.164762E-6 1.000000E-1 -4.516870E-6 -3.524519E-6 -6.123085E-6 2.000000E-1 -4.502561E-6 -3.515964E-6 -6.087008E-6 3.000000E-1 -4.488874E-6 -3.508246E-6 -6.055995E-6 4.000000E-1 -4.476004E-6 -3.501187E-6 -6.029462E-6 5.000000E-1 -4.464094E-6 -3.494616E-6 -6.006819E-6 6.000000E-1 -4.453194E-6 -3.488367E-6 -5.987479E-6 7.000000E-1 -4.443246E-6 -3.482294E-6 -5.970837E-6 8.000000E-1 -4.434106E-6 -3.476280E-6 -5.955364E-6 9.000000E-1 -4.425576E-6 -3.470233E-6 -5.940698E-6 1.000000E+0 -4.417443E-6 -3.464089E-6 -5.926993E-6 1.100000E+0 -4.409511E-6 -3.457801E-6 -5.914282E-6 1.200000E+0 -4.401617E-6 -3.451333E-6 -5.902470E-6 1.300000E+0 -4.393636E-6 -3.444657E-6 -5.891359E-6 1.400000E+0 -4.385474E-6 -3.437743E-6 -5.880702E-6 1.500000E+0 -4.377064E-6 -3.430555E-6 -5.870255E-6 1.600000E+0 -4.368348E-6 -3.423052E-6 -5.859805E-6 1.700000E+0 -4.359273E-6 -3.415175E-6 -5.849184E-6 1.800000E+0 -4.349783E-6 -3.406837E-6 -5.838261E-6 1.900000E+0 -4.339807E-6 -3.397890E-6 -5.826931E-6 2.000000E+0 -4.329255E-6 -3.388036E-6 -5.815100E-6 2.100000E+0 -4.318004E-6 -3.376521E-6 -5.802668E-6 2.200000E+0 -4.305869E-6 -3.360844E-6 -5.789518E-6 2.300000E+0 -4.292538E-6 -3.330691E-6 -5.775501E-6 2.400000E+0 -4.277361E-6 -3.250233E-6 -5.760417E-6 2.500000E+0 -4.258585E-6 -3.063919E-6 -5.743985E-6 2.600000E+0 -4.229702E-6 -2.741502E-6 -5.725779E-6 2.700000E+0 -4.162604E-6 -2.275049E-6 -5.705072E-6 2.800000E+0 -3.981662E-6 -1.662726E-6 -5.680367E-6 2.900000E+0 -3.614545E-6 -9.039273E-7 -5.647468E-6 3.000000E+0 -3.036349E-6 8.893849E-10 -5.589453E-6 3.100000E+0 -2.241737E-6 1.040433E-6 -5.434582E-6 3.200000E+0 -1.229509E-6 2.187428E-6 -5.038666E-6 3.300000E+0 2.244708E-10 3.433593E-6 -4.311654E-6 | [POWER Clamp] 0.0 2.244691E-10 8.893854E-10 6.756301E-11 -1.000000E-1 1.420457E-6 1.040433E-6 2.091539E-6 -2.000000E-1 2.984627E-6 2.187428E-6 4.393041E-6 -3.000000E-1 4.680936E-6 3.433593E-6 6.884284E-6 -4.000000E-1 6.505897E-6 4.777358E-6 9.554275E-6 -5.000000E-1 8.497393E-6 6.237729E-6 1.244887E-5 -6.000000E-1 1.091631E-5 7.936475E-6 1.599278E-5 -7.000000E-1 1.464086E-5 1.032416E-5 2.177360E-5 -8.000000E-1 2.064142E-5 1.412626E-5 3.121744E-5 -9.000000E-1 2.896068E-5 1.964629E-5 4.403274E-5 -1.000000E+0 3.916908E-5 2.669364E-5 5.929881E-5 -1.100000E+0 5.074630E-5 3.497029E-5 7.561212E-5 -1.200000E+0 6.254845E-5 4.413672E-5 8.391974E-5 -1.300000E+0 6.194973E-5 5.347325E-5 7.546133E-5 -1.400000E+0 5.783143E-5 5.501659E-5 7.795778E-5 -1.500000E+0 5.967230E-5 4.969956E-5 8.032142E-5 -1.600000E+0 6.074029E-5 5.067715E-5 8.196730E-5 -1.700000E+0 6.164186E-5 5.138306E-5 8.345015E-5 -1.800000E+0 6.250668E-5 5.199009E-5 8.490063E-5 -1.900000E+0 6.338728E-5 5.258370E-5 8.638389E-5 -2.000000E+0 6.431728E-5 5.320124E-5 8.794552E-5 -2.100000E+0 6.532363E-5 5.386756E-5 8.962411E-5 -2.200000E+0 6.643063E-5 5.460287E-5 9.145539E-5 -2.300000E+0 6.766128E-5 5.542537E-5 9.347373E-5 -2.400000E+0 6.903775E-5 5.635212E-5 9.571248E-5 -2.500000E+0 7.058139E-5 5.739931E-5 9.820383E-5 -2.600000E+0 7.231251E-5 5.858232E-5 1.009784E-4 -2.700000E+0 7.425015E-5 5.991553E-5 1.040645E-4 -2.800000E+0 7.641171E-5 6.141221E-5 1.074880E-4 -2.900000E+0 7.881265E-5 6.308434E-5 1.112711E-4 -3.000000E+0 8.146623E-5 6.494238E-5 1.154324E-4 -3.100000E+0 8.438325E-5 6.699518E-5 1.199863E-4 -3.200000E+0 8.757190E-5 6.924987E-5 1.249430E-4 -3.300000E+0 9.103769E-5 7.171174E-5 1.303080E-4 | |[End lvds_i_n | |====================================================================== | [Model] lvttl_o Model_type 3-state Enable Active-High Polarity Non-Inverting Vref=0 Vmeas=1.65 Rref=1k Cref=10p C_comp 6p 6p 6p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.367898E-1 1.173764E-1 1.662351E-1 -3.200000E+0 1.334010E-1 1.141942E-1 1.623275E-1 -3.100000E+0 1.299417E-1 1.109598E-1 1.583012E-1 -3.000000E+0 1.263911E-1 1.076766E-1 1.541680E-1 -2.900000E+0 1.227620E-1 1.043463E-1 1.499324E-1 -2.800000E+0 1.190523E-1 1.009700E-1 1.455900E-1 -2.700000E+0 1.152711E-1 9.754998E-2 1.411454E-1 -2.600000E+0 1.114165E-1 9.408804E-2 1.366005E-1 -2.500000E+0 1.074904E-1 9.058572E-2 1.319573E-1 -2.400000E+0 1.034953E-1 8.704524E-2 1.272182E-1 -2.300000E+0 9.943363E-2 8.346864E-2 1.223859E-1 -2.200000E+0 9.530834E-2 7.985823E-2 1.174643E-1 -2.100000E+0 9.112262E-2 7.621625E-2 1.124547E-1 -2.000000E+0 8.688003E-2 7.254537E-2 1.073621E-1 -1.900000E+0 8.258460E-2 6.884842E-2 1.021912E-1 -1.800000E+0 7.824082E-2 6.512824E-2 9.694750E-2 -1.700000E+0 7.385410E-2 6.138788E-2 9.163586E-2 -1.600000E+0 6.942933E-2 5.763054E-2 8.626434E-2 -1.500000E+0 6.497358E-2 5.385972E-2 8.083958E-2 -1.400000E+0 6.049451E-2 5.007940E-2 7.537228E-2 -1.300000E+0 5.600048E-2 4.629419E-2 6.987160E-2 -1.200000E+0 5.150142E-2 4.250951E-2 6.435355E-2 -1.100000E+0 4.700947E-2 3.873168E-2 5.883346E-2 -1.000000E+0 4.253979E-2 3.496740E-2 5.333911E-2 -9.000000E-1 3.811263E-2 3.122286E-2 4.788999E-2 -8.000000E-1 3.375449E-2 2.750136E-2 4.252784E-2 -7.000000E-1 2.948561E-2 2.380090E-2 3.727729E-2 -6.000000E-1 2.528229E-2 2.011391E-2 3.207937E-2 -5.000000E-1 2.108802E-2 1.649762E-2 2.684791E-2 -4.000000E-1 1.687832E-2 1.310900E-2 2.155952E-2 -3.000000E-1 1.265288E-2 9.778155E-3 1.621866E-2 -2.000000E-1 8.421864E-3 6.475053E-3 1.083576E-2 -1.000000E-1 4.198778E-3 3.210438E-3 5.424210E-3 0.0 -9.094900E-13 -3.228700E-11 -4.547470E-13 10.000000E-2 -4.114137E-3 -3.116216E-3 -5.355295E-3 2.000000E-1 -8.094499E-3 -6.109268E-3 -1.057074E-2 3.000000E-1 -1.193898E-2 -8.977727E-3 -1.564341E-2 4.000000E-1 -1.564544E-2 -1.172016E-2 -2.057033E-2 5.000000E-1 -1.921175E-2 -1.433515E-2 -2.534848E-2 6.000000E-1 -2.263576E-2 -1.682125E-2 -2.997481E-2 7.000000E-1 -2.591530E-2 -1.917704E-2 -3.444620E-2 8.000000E-1 -2.904819E-2 -2.140111E-2 -3.875952E-2 9.000000E-1 -3.203226E-2 -2.349203E-2 -4.291157E-2 1.000000E+0 -3.486530E-2 -2.544840E-2 -4.689912E-2 1.100000E+0 -3.754513E-2 -2.726884E-2 -5.071890E-2 1.200000E+0 -4.006956E-2 -2.895199E-2 -5.436760E-2 1.300000E+0 -4.243640E-2 -3.049654E-2 -5.784187E-2 1.400000E+0 -4.464349E-2 -3.190129E-2 -6.113832E-2 1.500000E+0 -4.668871E-2 -3.316524E-2 -6.425349E-2 1.600000E+0 -4.857002E-2 -3.428780E-2 -6.718389E-2 1.700000E+0 -5.028557E-2 -3.526944E-2 -6.992591E-2 1.800000E+0 -5.183388E-2 -3.611321E-2 -7.247582E-2 1.900000E+0 -5.321448E-2 -3.682807E-2 -7.482954E-2 2.000000E+0 -5.442922E-2 -3.743261E-2 -7.698234E-2 2.100000E+0 -5.548533E-2 -3.795228E-2 -7.892819E-2 2.200000E+0 -5.639858E-2 -3.840964E-2 -8.065957E-2 2.300000E+0 -5.719190E-2 -3.882004E-2 -8.217119E-2 2.400000E+0 -5.788879E-2 -3.919339E-2 -8.347049E-2 2.500000E+0 -5.850889E-2 -3.953656E-2 -8.458316E-2 2.600000E+0 -5.906740E-2 -3.985461E-2 -8.554384E-2 2.700000E+0 -5.957594E-2 -4.015143E-2 -8.638499E-2 2.800000E+0 -6.004343E-2 -4.043015E-2 -8.713271E-2 2.900000E+0 -6.047682E-2 -4.069326E-2 -8.780691E-2 3.000000E+0 -6.088161E-2 -4.094285E-2 -8.842257E-2 3.100000E+0 -6.126218E-2 -4.118060E-2 -8.899102E-2 3.200000E+0 -6.162208E-2 -4.140789E-2 -8.952095E-2 3.300000E+0 -6.196419E-2 -4.162425E-2 -9.001909E-2 3.400000E+0 -6.229090E-2 -4.179696E-2 -9.049070E-2 3.500000E+0 -6.260417E-2 -4.133788E-2 -9.093999E-2 3.600000E+0 -6.290492E-2 -4.090087E-2 -9.137033E-2 3.700000E+0 -6.318128E-2 -4.104019E-2 -9.178446E-2 3.800000E+0 -6.331107E-2 -4.120257E-2 -9.218463E-2 3.900000E+0 -6.313920E-2 -4.139454E-2 -9.257241E-2 4.000000E+0 -6.302833E-2 -4.160278E-2 -9.293597E-2 4.100000E+0 -6.308972E-2 -4.182583E-2 -9.306134E-2 4.200000E+0 -6.324175E-2 -4.204978E-2 -9.248665E-2 4.300000E+0 -6.343337E-2 -4.228403E-2 -9.200745E-2 4.400000E+0 -6.366646E-2 -4.251854E-2 -9.195906E-2 4.500000E+0 -6.390726E-2 -4.275623E-2 -9.211797E-2 4.600000E+0 -6.416515E-2 -4.299521E-2 -9.237105E-2 4.700000E+0 -6.443327E-2 -4.323661E-2 -9.268250E-2 4.800000E+0 -6.470895E-2 -4.347964E-2 -9.301732E-2 4.900000E+0 -6.498799E-2 -4.372409E-2 -9.342017E-2 5.000000E+0 -6.527335E-2 -4.396976E-2 -9.380927E-2 5.100000E+0 -6.557571E-2 -4.421649E-2 -9.421848E-2 5.200000E+0 -6.585537E-2 -4.446194E-2 -9.462736E-2 5.300000E+0 -6.614370E-2 -4.470950E-2 -9.504691E-2 | [Pulldown] -2.000000E+0 -6.411634E-2 -3.967318E-2 -7.719424E-2 -1.900000E+0 -6.249818E-2 -3.873947E-2 -7.523161E-2 -1.800000E+0 -6.088001E-2 -3.775775E-2 -7.319786E-2 -1.700000E+0 -5.913673E-2 -3.672476E-2 -7.108262E-2 -1.600000E+0 -5.732534E-2 -3.563667E-2 -6.887128E-2 -1.500000E+0 -5.542471E-2 -3.448255E-2 -6.660208E-2 -1.400000E+0 -5.342517E-2 -3.327713E-2 -6.423990E-2 -1.300000E+0 -5.131940E-2 -3.199475E-2 -6.174851E-2 -1.200000E+0 -4.909386E-2 -3.062915E-2 -5.918520E-2 -1.100000E+0 -4.672831E-2 -2.918957E-2 -5.648578E-2 -1.000000E+0 -4.420204E-2 -2.764490E-2 -5.361268E-2 -9.000000E-1 -4.148968E-2 -2.599323E-2 -5.054112E-2 -8.000000E-1 -3.853615E-2 -2.444166E-2 -4.720402E-2 -7.000000E-1 -3.526874E-2 -2.299125E-2 -4.350162E-2 -6.000000E-1 -3.152785E-2 -2.132975E-2 -3.921452E-2 -5.000000E-1 -2.705990E-2 -1.974850E-2 -3.389731E-2 -4.000000E-1 -2.189987E-2 -1.652922E-2 -2.750502E-2 -3.000000E-1 -1.650546E-2 -1.243726E-2 -2.077427E-2 -2.000000E-1 -1.104583E-2 -8.290296E-3 -1.393879E-2 -1.000000E-1 -5.541752E-3 -4.140732E-3 -7.013421E-3 0.0 1.649041E-12 9.887400E-12 -4.631880E-13 1.000000E-1 5.465938E-3 4.045079E-3 6.968224E-3 2.000000E-1 1.074481E-2 7.913328E-3 1.375623E-2 3.000000E-1 1.583290E-2 1.160238E-2 2.035922E-2 4.000000E-1 2.072637E-2 1.510980E-2 2.677218E-2 5.000000E-1 2.542124E-2 1.843305E-2 3.298992E-2 6.000000E-1 2.991340E-2 2.156955E-2 3.900703E-2 7.000000E-1 3.419864E-2 2.451669E-2 4.481789E-2 8.000000E-1 3.827262E-2 2.727181E-2 5.041667E-2 9.000000E-1 4.213088E-2 2.983226E-2 5.579727E-2 1.000000E+0 4.576886E-2 3.219544E-2 6.095336E-2 1.100000E+0 4.918188E-2 3.435880E-2 6.587829E-2 1.200000E+0 5.236519E-2 3.631992E-2 7.056512E-2 1.300000E+0 5.531392E-2 3.807653E-2 7.500654E-2 1.400000E+0 5.802314E-2 3.962653E-2 7.919485E-2 1.500000E+0 6.048785E-2 4.096795E-2 8.312186E-2 1.600000E+0 6.270281E-2 4.209854E-2 8.677882E-2 1.700000E+0 6.466230E-2 4.301485E-2 9.015619E-2 1.800000E+0 6.635912E-2 4.371036E-2 9.324333E-2 1.900000E+0 6.778195E-2 4.418051E-2 9.602757E-2 2.000000E+0 6.890970E-2 4.445537E-2 9.849208E-2 2.100000E+0 6.971242E-2 4.460949E-2 1.006104E-1 2.200000E+0 7.020187E-2 4.470456E-2 1.023350E-1 2.300000E+0 7.047778E-2 4.477116E-2 1.035939E-1 2.400000E+0 7.064420E-2 4.482282E-2 1.043728E-1 2.500000E+0 7.075751E-2 4.486592E-2 1.048101E-1 2.600000E+0 7.084324E-2 4.490370E-2 1.050695E-1 2.700000E+0 7.091333E-2 4.493799E-2 1.052430E-1 2.800000E+0 7.097383E-2 4.496987E-2 1.053723E-1 2.900000E+0 7.102809E-2 4.500000E-2 1.054767E-1 3.000000E+0 7.107806E-2 4.502886E-2 1.055659E-1 3.100000E+0 7.112498E-2 4.505673E-2 1.056454E-1 3.200000E+0 7.116965E-2 4.508388E-2 1.057182E-1 3.300000E+0 7.121261E-2 4.511060E-2 1.057862E-1 3.400000E+0 7.125428E-2 4.513937E-2 1.058507E-1 3.500000E+0 7.129503E-2 4.521231E-2 1.059126E-1 3.600000E+0 7.133526E-2 4.557573E-2 1.059725E-1 3.700000E+0 7.137567E-2 4.607630E-2 1.060310E-1 3.800000E+0 7.141919E-2 4.665178E-2 1.060887E-1 3.900000E+0 7.148796E-2 4.734665E-2 1.061468E-1 4.000000E+0 7.169035E-2 4.818654E-2 1.062066E-1 4.100000E+0 7.227813E-2 4.917494E-2 1.062708E-1 4.200000E+0 7.338530E-2 5.030261E-2 1.063492E-1 4.300000E+0 7.494653E-2 5.155728E-2 1.065109E-1 4.400000E+0 7.684807E-2 5.292865E-2 1.070748E-1 4.500000E+0 7.909371E-2 5.440958E-2 1.084027E-1 4.600000E+0 8.157357E-2 5.599589E-2 1.104421E-1 4.700000E+0 8.427974E-2 5.768553E-2 1.130111E-1 4.800000E+0 8.718984E-2 5.947814E-2 1.160427E-1 4.900000E+0 9.028625E-2 6.137450E-2 1.194450E-1 5.000000E+0 9.355526E-2 6.337604E-2 1.231580E-1 5.100000E+0 9.698691E-2 6.548446E-2 1.271376E-1 5.200000E+0 1.005719E-1 6.770120E-2 1.313642E-1 5.300000E+0 1.043056E-1 7.002533E-2 1.358114E-1 5.400000E+0 1.081746E-1 7.245561E-2 1.404650E-1 5.500000E+0 1.121735E-1 7.498931E-2 1.453020E-1 5.600000E+0 1.162940E-1 7.762245E-2 1.503097E-1 5.700000E+0 1.205269E-1 8.035005E-2 1.554677E-1 5.800000E+0 1.248621E-1 8.316610E-2 1.607601E-1 5.900000E+0 1.292887E-1 8.606360E-2 1.661683E-1 6.000000E+0 1.337866E-1 8.903474E-2 1.716725E-1 6.100000E+0 1.383584E-1 9.207098E-2 1.772549E-1 6.200000E+0 1.429876E-1 9.516325E-2 1.828854E-1 6.300000E+0 1.476509E-1 9.830215E-2 1.885432E-1 6.400000E+0 1.523380E-1 1.014781E-1 1.942030E-1 6.500000E+0 1.570430E-1 1.046814E-1 1.998397E-1 6.600000E+0 1.617320E-1 1.079027E-1 2.054393E-1 | [GND Clamp] -2.000000E+0 -1.098502E-1 -1.454758E-1 -1.712525E-1 -1.900000E+0 -1.024084E-1 -1.353308E-1 -1.608449E-1 -1.800000E+0 -9.493916E-2 -1.252021E-1 -1.503500E-1 -1.700000E+0 -8.745554E-2 -1.150888E-1 -1.397686E-1 -1.600000E+0 -7.993981E-2 -1.049943E-1 -1.290914E-1 -1.500000E+0 -7.241441E-2 -9.493129E-2 -1.183196E-1 -1.400000E+0 -6.488975E-2 -8.488877E-2 -1.074573E-1 -1.300000E+0 -5.737265E-2 -7.489764E-2 -9.649315E-2 -1.200000E+0 -4.987354E-2 -6.497177E-2 -8.542393E-2 -1.100000E+0 -4.240412E-2 -5.511348E-2 -7.421746E-2 -1.000000E+0 -3.496527E-2 -4.537258E-2 -6.277453E-2 -9.000000E-1 -2.753797E-2 -3.578533E-2 -5.084137E-2 -8.000000E-1 -2.008200E-2 -2.644654E-2 -3.778935E-2 -7.000000E-1 -1.250725E-2 -1.752151E-2 -2.380526E-2 -6.000000E-1 -5.326538E-3 -9.316607E-3 -1.120592E-2 -5.000000E-1 -1.019374E-3 -2.201450E-3 -2.589757E-3 -4.000000E-1 -7.958329E-5 -1.240964E-4 -1.445921E-4 -3.000000E-1 -3.868194E-6 -6.745667E-6 -3.062564E-6 -2.000000E-1 -1.306324E-7 -3.445945E-7 -3.803754E-8 -1.000000E-1 -3.401913E-9 -1.565194E-8 -3.692829E-10 0.0 -8.359463E-11 -3.476811E-10 -3.245551E-11 1.000000E-1 -3.847811E-12 3.040363E-10 -2.717820E-11 2.000000E-1 8.833934E-12 3.646797E-10 -2.414702E-11 3.000000E-1 1.877265E-11 4.016131E-10 -2.132694E-11 4.000000E-1 2.821832E-11 4.354579E-10 -1.851830E-11 5.000000E-1 3.741518E-11 4.682528E-10 -1.564793E-11 6.000000E-1 4.640488E-11 5.001029E-10 -1.294964E-11 7.000000E-1 5.515655E-11 5.316831E-10 -1.007261E-11 8.000000E-1 6.361844E-11 5.627467E-10 -7.531753E-12 9.000000E-1 7.224443E-11 5.934257E-10 -4.650502E-12 1.000000E+0 8.070700E-11 6.238525E-10 -1.987743E-12 1.100000E+0 8.911272E-11 6.540319E-10 7.900347E-13 1.200000E+0 9.724444E-11 6.838614E-10 3.463896E-12 1.300000E+0 1.052105E-10 7.139147E-10 6.142198E-12 1.400000E+0 1.136975E-10 7.435115E-10 8.820944E-12 1.500000E+0 1.220317E-10 7.731216E-10 1.151079E-11 1.600000E+0 1.302034E-10 8.027490E-10 1.420020E-11 1.700000E+0 1.384599E-10 8.326433E-10 1.690292E-11 1.800000E+0 1.465708E-10 8.623777E-10 1.961098E-11 1.900000E+0 1.550014E-10 8.921965E-10 2.209699E-11 2.000000E+0 1.635421E-10 9.226184E-10 2.482281E-11 2.100000E+0 1.724336E-10 9.534746E-10 2.800693E-11 2.200000E+0 1.810205E-10 9.848575E-10 3.052492E-11 2.300000E+0 1.897860E-10 1.016869E-9 3.259970E-11 2.400000E+0 1.992229E-10 1.048292E-9 3.560086E-11 2.500000E+0 2.093801E-10 1.075649E-9 3.908074E-11 2.600000E+0 2.189262E-10 1.099139E-9 4.121237E-11 2.700000E+0 2.293135E-10 1.122628E-9 4.428902E-11 2.800000E+0 2.378675E-10 1.131375E-9 4.693934E-11 2.900000E+0 2.460334E-10 1.119765E-9 4.962519E-11 3.000000E+0 2.548175E-10 1.295498E-9 5.281553E-11 3.100000E+0 2.543103E-10 1.576637E-9 5.514966E-11 3.200000E+0 1.705018E-10 1.520663E-9 5.753975E-11 3.300000E+0 2.904485E-10 1.535469E-9 6.001066E-11 3.400000E+0 1.967166E-9 1.578790E-9 -1.976019E-11 3.500000E+0 3.645493E-10 1.628846E-9 -1.530687E-11 3.600000E+0 3.658283E-10 1.684825E-9 7.018919E-11 3.700000E+0 3.827267E-10 1.747297E-9 4.073909E-9 3.800000E+0 4.017835E-10 1.815524E-9 5.878936E-8 3.900000E+0 4.231708E-10 1.891960E-9 1.014247E-10 4.000000E+0 4.466347E-10 1.975458E-9 1.051674E-10 4.100000E+0 4.714611E-10 2.066727E-9 1.086153E-10 4.200000E+0 5.015064E-10 2.169699E-9 1.150067E-10 4.300000E+0 5.315446E-10 2.281494E-9 1.188738E-10 4.400000E+0 5.663363E-10 2.405640E-9 1.238760E-10 4.500000E+0 6.034160E-10 2.541157E-9 1.282263E-10 4.600000E+0 6.448477E-10 2.689802E-9 1.337668E-10 4.700000E+0 6.909158E-10 2.851564E-9 1.405187E-10 4.800000E+0 7.400498E-10 3.030069E-9 1.466844E-10 4.900000E+0 7.943850E-10 3.224470E-9 1.532072E-10 5.000000E+0 8.532890E-10 3.434808E-9 1.610072E-10 5.100000E+0 9.152661E-10 3.661185E-9 1.674056E-10 5.200000E+0 9.851942E-10 3.910101E-9 1.760672E-10 5.300000E+0 1.060657E-9 4.178958E-9 1.851941E-10 5.400000E+0 1.142927E-9 4.468859E-9 1.939160E-10 5.500000E+0 1.231443E-9 4.781839E-9 2.040839E-10 5.600000E+0 1.326585E-9 5.118126E-9 2.139320E-10 5.700000E+0 1.428736E-9 5.479814E-9 2.243894E-10 5.800000E+0 1.540089E-9 5.869021E-9 2.373195E-10 5.900000E+0 1.660181E-9 6.285164E-9 2.500489E-10 6.000000E+0 1.788488E-9 6.732249E-9 2.644196E-10 6.100000E+0 1.925462E-9 7.208854E-9 2.777600E-10 6.200000E+0 2.073378E-9 7.719049E-9 2.937615E-10 6.300000E+0 2.230863E-9 8.261423E-9 3.097256E-10 6.400000E+0 2.400242E-9 8.840161E-9 3.284697E-10 6.500000E+0 2.581075E-9 9.455761E-9 3.472813E-10 6.600000E+0 2.772968E-9 1.010879E-8 3.671516E-10 | [POWER Clamp] 5.300000E+0 -1.098369E-1 -1.454758E-1 -1.712555E-1 5.200000E+0 -1.023880E-1 -1.353308E-1 -1.608439E-1 5.100000E+0 -9.491947E-2 -1.252021E-1 -1.503485E-1 5.000000E+0 -8.742664E-2 -1.150888E-1 -1.397673E-1 4.900000E+0 -7.991365E-2 -1.049943E-1 -1.290906E-1 4.800000E+0 -7.238878E-2 -9.492469E-2 -1.183196E-1 4.700000E+0 -6.486135E-2 -8.488877E-2 -1.074545E-1 4.600000E+0 -5.736803E-2 -7.489764E-2 -9.649234E-2 4.500000E+0 -4.986958E-2 -6.496587E-2 -8.542203E-2 4.400000E+0 -4.239896E-2 -5.511348E-2 -7.421179E-2 4.300000E+0 -3.495950E-2 -4.537032E-2 -6.277257E-2 4.200000E+0 -2.753797E-2 -3.578533E-2 -5.084137E-2 4.100000E+0 -2.008201E-2 -2.644654E-2 -3.778935E-2 4.000000E+0 -1.250725E-2 -1.752151E-2 -2.380526E-2 3.900000E+0 -5.326538E-3 -9.316607E-3 -1.120592E-2 3.800000E+0 -1.019374E-3 -2.201448E-3 -2.589757E-3 3.700000E+0 -7.958329E-5 -1.240964E-4 -1.445921E-4 3.600000E+0 -3.868194E-6 -6.745667E-6 -3.062564E-6 3.500000E+0 -1.306324E-7 -3.445945E-7 -3.803754E-8 3.400000E+0 -3.401910E-9 -1.565192E-8 -3.692937E-10 3.300000E+0 -8.359463E-11 -3.476811E-10 -3.245551E-11 3.200000E+0 -3.847811E-12 3.040363E-10 -2.717820E-11 3.100000E+0 8.833934E-12 3.646797E-10 -2.414702E-11 3.000000E+0 1.877265E-11 4.016131E-10 -2.132694E-11 2.900000E+0 2.821832E-11 4.354579E-10 -1.851830E-11 2.800000E+0 3.741518E-11 4.682528E-10 -1.564793E-11 2.700000E+0 4.640488E-11 5.001029E-10 -1.294964E-11 2.600000E+0 5.515655E-11 5.316831E-10 -1.007261E-11 2.500000E+0 6.361844E-11 5.627467E-10 -7.531753E-12 2.400000E+0 7.224443E-11 5.934257E-10 -4.650502E-12 2.300000E+0 8.070700E-11 6.238525E-10 -1.987743E-12 2.200000E+0 8.911272E-11 6.540319E-10 7.900347E-13 2.100000E+0 9.724444E-11 6.838614E-10 3.463896E-12 2.000000E+0 1.052105E-10 7.139147E-10 6.142198E-12 1.900000E+0 1.136975E-10 7.435115E-10 8.820944E-12 1.800000E+0 1.220317E-10 7.731216E-10 1.151079E-11 1.700000E+0 1.302034E-10 8.027490E-10 1.420020E-11 1.600000E+0 1.384599E-10 8.326433E-10 1.690292E-11 1.500000E+0 1.465708E-10 8.623777E-10 1.961098E-11 1.400000E+0 1.550014E-10 8.921965E-10 2.209699E-11 1.300000E+0 1.635421E-10 9.226184E-10 2.482281E-11 1.200000E+0 1.724336E-10 9.534746E-10 2.800693E-11 1.100000E+0 1.810205E-10 9.848575E-10 3.052492E-11 1.000000E+0 1.897860E-10 1.016869E-9 3.259970E-11 9.000000E-1 1.992229E-10 1.048292E-9 3.560086E-11 8.000000E-1 2.093801E-10 1.075649E-9 3.908074E-11 7.000000E-1 2.189262E-10 1.099139E-9 4.121237E-11 6.000000E-1 2.293135E-10 1.122628E-9 4.428902E-11 5.000000E-1 2.378675E-10 1.131375E-9 4.693934E-11 4.000000E-1 2.460334E-10 1.119765E-9 4.962519E-11 3.000000E-1 2.548175E-10 1.295498E-9 5.281553E-11 2.000000E-1 2.543103E-10 1.576637E-9 5.514966E-11 10.000000E-2 1.705018E-10 1.520663E-9 5.753975E-11 0.0 2.904485E-10 1.535469E-9 6.001066E-11 -1.000000E-1 1.967166E-9 1.578790E-9 -1.976019E-11 -2.000000E-1 3.645493E-10 1.628846E-9 -1.530687E-11 -3.000000E-1 3.658283E-10 1.684825E-9 7.018919E-11 -4.000000E-1 3.827267E-10 1.747297E-9 4.073909E-9 -5.000000E-1 4.017835E-10 1.815524E-9 5.878936E-8 -6.000000E-1 4.231708E-10 1.891960E-9 1.014247E-10 -7.000000E-1 4.466347E-10 1.975458E-9 1.051674E-10 -8.000000E-1 4.714611E-10 2.066727E-9 1.086153E-10 -9.000000E-1 5.015064E-10 2.169699E-9 1.150067E-10 -1.000000E+0 5.315446E-10 2.281494E-9 1.188738E-10 -1.100000E+0 5.663363E-10 2.405640E-9 1.238760E-10 -1.200000E+0 6.034160E-10 2.541157E-9 1.282263E-10 -1.300000E+0 6.448477E-10 2.689802E-9 1.337668E-10 -1.400000E+0 6.909158E-10 2.851564E-9 1.405187E-10 -1.500000E+0 7.400498E-10 3.030069E-9 1.466844E-10 -1.600000E+0 7.943850E-10 3.224470E-9 1.532072E-10 -1.700000E+0 8.532890E-10 3.434808E-9 1.610072E-10 -1.800000E+0 9.152661E-10 3.661185E-9 1.674056E-10 -1.900000E+0 9.851942E-10 3.910101E-9 1.760672E-10 -2.000000E+0 1.060657E-9 4.178958E-9 1.851941E-10 -2.100000E+0 1.142927E-9 4.468859E-9 1.939160E-10 -2.200000E+0 1.231443E-9 4.781839E-9 2.040839E-10 -2.300000E+0 1.326585E-9 5.118126E-9 2.139320E-10 -2.400000E+0 1.428736E-9 5.479814E-9 2.243894E-10 -2.500000E+0 1.540089E-9 5.869021E-9 2.373195E-10 -2.600000E+0 1.660181E-9 6.285164E-9 2.500489E-10 -2.700000E+0 1.788488E-9 6.732249E-9 2.644196E-10 -2.800000E+0 1.925462E-9 7.208854E-9 2.777600E-10 -2.900000E+0 2.073378E-9 7.719049E-9 2.937615E-10 -3.000000E+0 2.230863E-9 8.261423E-9 3.097256E-10 -3.100000E+0 2.400242E-9 8.840161E-9 3.284697E-10 -3.200000E+0 2.581075E-9 9.455761E-9 3.472813E-10 -3.300000E+0 2.772968E-9 1.010879E-8 3.671516E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.300000E+0 3.000000E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-10 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600000E+0 7.070707E-10 3.300000E+0 3.000000E+0 3.600000E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.111111E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.313131E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.414141E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.616162E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.717172E-9 3.300000E+0 3.000000E+0 3.599981E+0 1.818182E-9 3.300000E+0 3.000000E+0 3.599495E+0 1.919192E-9 3.300000E+0 3.000000E+0 3.597910E+0 2.020202E-9 3.300000E+0 3.000000E+0 3.568110E+0 2.121212E-9 3.300000E+0 3.000000E+0 3.205929E+0 2.222222E-9 3.300000E+0 3.000000E+0 2.069660E+0 2.323232E-9 3.300000E+0 3.000000E+0 1.179157E+0 2.424242E-9 3.300000E+0 3.000000E+0 9.468629E-1 2.525253E-9 3.299999E+0 3.000000E+0 8.962941E-1 2.626263E-9 3.300001E+0 3.000000E+0 8.808973E-1 2.727273E-9 3.300007E+0 3.000000E+0 8.781024E-1 2.828283E-9 3.300014E+0 3.000000E+0 8.768349E-1 2.929293E-9 3.299791E+0 3.000000E+0 8.761125E-1 3.030303E-9 3.298940E+0 3.000000E+0 8.757445E-1 3.131313E-9 3.298213E+0 3.000000E+0 8.756630E-1 3.232323E-9 3.302895E+0 3.000000E+0 8.756839E-1 3.333333E-9 3.273166E+0 3.000000E+0 8.756221E-1 3.434343E-9 2.974893E+0 3.000000E+0 8.755617E-1 3.535354E-9 2.277672E+0 3.000000E+0 8.756007E-1 3.636364E-9 1.605211E+0 3.000000E+0 8.756444E-1 3.737374E-9 1.242929E+0 3.000000E+0 8.755942E-1 3.838384E-9 1.101544E+0 3.000000E+0 8.755443E-1 3.939394E-9 1.048647E+0 3.000000E+0 8.755863E-1 4.040404E-9 1.028355E+0 3.000000E+0 8.756245E-1 4.141414E-9 1.016010E+0 3.000000E+0 8.755728E-1 4.242424E-9 1.011146E+0 2.999999E+0 8.755284E-1 4.343434E-9 1.007993E+0 3.000001E+0 8.755725E-1 4.444444E-9 1.006510E+0 3.000002E+0 8.756061E-1 4.545455E-9 1.005526E+0 3.000001E+0 8.755526E-1 4.646465E-9 1.005017E+0 3.000006E+0 8.755131E-1 4.747475E-9 1.004698E+0 3.000023E+0 8.755595E-1 4.848485E-9 1.004549E+0 3.000008E+0 8.755887E-1 4.949495E-9 1.004462E+0 2.999851E+0 8.755334E-1 5.050505E-9 1.004423E+0 2.999506E+0 8.754986E-1 5.151515E-9 1.004383E+0 2.998987E+0 8.755472E-1 5.252525E-9 1.004350E+0 2.998637E+0 8.755723E-1 5.353535E-9 1.004346E+0 2.999632E+0 8.755152E-1 5.454545E-9 1.004356E+0 3.005109E+0 8.754850E-1 5.555556E-9 1.004343E+0 3.012722E+0 8.755359E-1 5.656566E-9 1.004323E+0 2.968919E+0 8.755569E-1 5.757576E-9 1.004330E+0 2.744276E+0 8.754979E-1 5.858586E-9 1.004345E+0 2.356531E+0 8.754723E-1 5.959596E-9 1.004333E+0 1.949821E+0 8.755255E-1 6.060606E-9 1.004314E+0 1.639322E+0 8.755424E-1 6.161616E-9 1.004324E+0 1.451492E+0 8.754818E-1 6.262626E-9 1.004341E+0 1.350109E+0 8.754606E-1 6.363636E-9 1.004327E+0 1.289952E+0 8.755160E-1 6.464646E-9 1.004308E+0 1.254214E+0 8.755290E-1 6.565657E-9 1.004320E+0 1.231939E+0 8.754666E-1 6.666667E-9 1.004337E+0 1.218288E+0 8.754498E-1 6.767677E-9 1.004322E+0 1.209550E+0 8.755075E-1 6.868687E-9 1.004303E+0 1.203975E+0 8.755166E-1 6.969697E-9 1.004316E+0 1.200182E+0 8.754524E-1 7.070707E-9 1.004333E+0 1.197612E+0 8.754400E-1 7.171717E-9 1.004316E+0 1.195804E+0 8.754998E-1 7.272727E-9 1.004297E+0 1.194627E+0 8.755051E-1 7.373737E-9 1.004313E+0 1.193791E+0 8.754392E-1 7.474747E-9 1.004329E+0 1.193210E+0 8.754310E-1 7.575758E-9 1.004310E+0 1.192790E+0 8.754930E-1 7.676768E-9 1.004291E+0 1.192518E+0 8.754945E-1 7.777778E-9 1.004309E+0 1.192317E+0 8.754268E-1 7.878788E-9 1.004326E+0 1.192169E+0 8.754342E-1 7.979798E-9 1.004304E+0 1.192064E+0 8.755069E-1 8.080808E-9 1.004286E+0 1.192006E+0 8.754439E-1 8.181818E-9 1.004306E+0 1.191960E+0 8.754119E-1 8.282828E-9 1.004322E+0 1.191916E+0 8.754713E-1 8.383838E-9 1.004299E+0 1.191887E+0 8.754859E-1 8.484848E-9 1.004281E+0 1.191881E+0 8.754193E-1 8.585859E-9 1.004303E+0 1.191871E+0 8.754024E-1 8.686869E-9 1.004318E+0 1.191852E+0 8.754667E-1 8.787879E-9 1.004293E+0 1.191843E+0 8.754783E-1 8.888889E-9 1.004276E+0 1.191849E+0 8.754091E-1 8.989899E-9 1.004300E+0 1.191848E+0 8.753954E-1 9.090909E-9 1.004315E+0 1.191836E+0 8.754625E-1 9.191919E-9 1.004288E+0 1.191831E+0 8.754712E-1 9.292929E-9 1.004271E+0 1.191839E+0 8.753994E-1 9.393939E-9 1.004297E+0 1.191840E+0 8.753889E-1 9.494949E-9 1.004312E+0 1.191830E+0 8.754591E-1 9.595960E-9 1.004283E+0 1.191827E+0 8.754650E-1 9.696970E-9 1.004266E+0 1.191835E+0 8.753905E-1 9.797980E-9 1.004294E+0 1.191836E+0 8.753831E-1 9.898990E-9 1.004304E+0 1.191827E+0 8.754562E-1 1.000000E-8 1.004255E+0 1.191836E+0 8.753455E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.056240E+0 1.597038E+0 2.512512E+0 1.010101E-10 2.056240E+0 1.597038E+0 2.512512E+0 2.020202E-10 2.056240E+0 1.597038E+0 2.512512E+0 3.030303E-10 2.056240E+0 1.597038E+0 2.512512E+0 4.040404E-10 2.056240E+0 1.597038E+0 2.512512E+0 5.050505E-10 2.056240E+0 1.597038E+0 2.512512E+0 6.060606E-10 2.056240E+0 1.597038E+0 2.512512E+0 7.070707E-10 2.056240E+0 1.597038E+0 2.512513E+0 8.080808E-10 2.056240E+0 1.597038E+0 2.512512E+0 9.090909E-10 2.056240E+0 1.597038E+0 2.512512E+0 1.010101E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.111111E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.212121E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.313131E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.414141E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.515152E-9 2.056240E+0 1.597038E+0 2.512513E+0 1.616162E-9 2.056240E+0 1.597038E+0 2.512514E+0 1.717172E-9 2.056240E+0 1.597038E+0 2.512483E+0 1.818182E-9 2.056240E+0 1.597038E+0 2.512354E+0 1.919192E-9 2.056240E+0 1.597038E+0 2.511807E+0 2.020202E-9 2.056240E+0 1.597038E+0 2.435249E+0 2.121212E-9 2.056240E+0 1.597038E+0 1.822340E+0 2.222222E-9 2.056240E+0 1.597038E+0 5.112077E-1 2.323232E-9 2.056241E+0 1.597038E+0 7.499397E-2 2.424242E-9 2.056241E+0 1.597038E+0 1.212767E-2 2.525253E-9 2.056243E+0 1.597038E+0 4.064366E-3 2.626263E-9 2.056244E+0 1.597038E+0 1.260806E-3 2.727273E-9 2.056240E+0 1.597038E+0 6.435258E-4 2.828283E-9 2.056203E+0 1.597038E+0 3.481876E-4 2.929293E-9 2.056205E+0 1.597038E+0 2.997963E-4 3.030303E-9 2.057054E+0 1.597038E+0 2.423580E-4 3.131313E-9 2.057914E+0 1.597038E+0 1.922476E-4 3.232323E-9 2.038819E+0 1.597038E+0 1.899782E-4 3.333333E-9 1.840216E+0 1.597038E+0 2.119499E-4 3.434343E-9 1.209959E+0 1.597038E+0 2.001129E-4 3.535354E-9 4.628069E-1 1.597038E+0 1.744128E-4 3.636364E-9 1.250506E-1 1.597038E+0 1.787884E-4 3.737374E-9 2.838625E-2 1.597038E+0 1.940240E-4 3.838384E-9 7.283092E-3 1.597038E+0 1.816593E-4 3.939394E-9 4.205731E-3 1.597038E+0 1.608829E-4 4.040404E-9 1.950443E-3 1.597039E+0 1.667011E-4 4.141414E-9 1.071482E-3 1.597040E+0 1.793997E-4 4.242424E-9 6.479252E-4 1.597042E+0 1.660609E-4 4.343434E-9 4.378214E-4 1.597044E+0 1.472127E-4 4.444444E-9 3.562956E-4 1.597042E+0 1.543044E-4 4.545455E-9 2.437338E-4 1.597035E+0 1.658513E-4 4.646465E-9 1.486508E-4 1.597030E+0 1.515827E-4 4.747475E-9 1.473629E-4 1.596993E+0 1.340265E-4 4.848485E-9 1.745957E-4 1.596894E+0 1.424159E-4 4.949495E-9 1.330792E-4 1.596954E+0 1.531379E-4 5.050505E-9 8.433961E-5 1.597831E+0 1.379324E-4 5.151515E-9 1.122404E-4 1.599837E+0 1.215294E-4 5.252525E-9 1.501069E-4 1.602403E+0 1.312507E-4 5.353535E-9 1.142197E-4 1.598105E+0 1.412309E-4 5.454545E-9 7.331249E-5 1.562221E+0 1.250726E-4 5.555556E-9 1.070606E-4 1.430263E+0 1.097912E-4 5.656566E-9 1.436062E-4 1.112675E+0 1.208693E-4 5.757576E-9 1.060229E-4 6.675561E-1 1.301276E-4 5.858586E-9 6.880493E-5 3.101226E-1 1.129988E-4 5.959596E-9 1.057291E-4 1.207968E-1 9.883334E-5 6.060606E-9 1.395261E-4 4.471282E-2 1.112848E-4 6.161616E-9 9.936674E-5 1.853319E-2 1.198191E-4 6.262626E-9 6.518582E-5 8.931145E-3 1.017021E-4 6.363636E-9 1.048520E-4 5.170878E-3 8.865364E-5 6.464646E-9 1.357818E-4 3.090567E-3 1.024882E-4 6.565657E-9 9.301202E-5 1.911739E-3 1.102867E-4 6.666667E-9 6.175818E-5 1.237355E-3 9.116363E-5 6.767677E-9 1.041434E-4 8.509829E-4 7.923537E-5 6.868687E-9 1.322986E-4 6.155812E-4 9.445765E-5 6.969697E-9 8.686993E-5 4.621263E-4 1.015028E-4 7.070707E-9 5.837327E-5 3.515548E-4 8.135629E-5 7.171717E-9 1.034463E-4 2.650547E-4 7.055140E-5 7.272727E-9 1.289313E-4 2.082415E-4 8.716206E-5 7.373737E-9 8.086427E-5 1.787063E-4 9.343395E-5 7.474747E-9 5.503360E-5 1.524037E-4 7.224715E-5 7.575758E-9 1.027714E-4 1.221439E-4 6.256819E-5 7.676768E-9 1.256661E-4 1.057184E-4 8.056463E-5 7.777778E-9 7.498323E-5 1.054373E-4 8.526579E-5 7.878788E-9 5.174579E-5 9.903059E-5 6.113102E-5 7.979798E-9 1.021268E-4 8.248376E-5 6.342852E-5 8.080808E-9 1.224992E-4 7.675988E-5 8.412351E-5 8.181818E-9 6.922288E-5 8.420546E-5 6.562684E-5 8.282828E-9 4.851649E-5 8.262080E-5 4.557988E-5 8.383838E-9 1.015194E-4 6.969037E-5 6.330367E-5 8.484848E-9 1.194284E-4 6.738148E-5 7.999232E-5 8.585859E-9 6.358096E-5 7.711801E-5 5.827661E-5 8.686869E-9 4.535132E-5 7.650026E-5 3.870595E-5 8.787879E-9 1.009547E-4 6.453423E-5 5.837622E-5 8.888889E-9 1.164522E-4 6.366151E-5 7.486572E-5 8.989899E-9 5.805576E-5 7.421228E-5 5.147514E-5 9.090909E-9 4.225477E-5 7.351520E-5 3.235932E-5 9.191919E-9 1.004368E-4 6.175390E-5 5.388124E-5 9.292929E-9 1.135687E-4 6.171718E-5 7.005696E-5 9.393939E-9 5.264592E-5 7.264298E-5 4.488183E-5 9.494949E-9 3.923039E-5 7.156902E-5 2.620499E-5 9.595960E-9 9.996900E-5 5.977774E-5 4.991719E-5 9.696970E-9 1.107770E-4 6.037003E-5 6.606241E-5 9.797980E-9 4.735075E-5 7.152848E-5 3.908648E-5 9.898990E-9 4.711986E-5 6.819962E-5 2.420510E-5 1.000000E-8 1.359923E-4 5.307195E-5 6.826264E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.004186E+0 1.191728E+0 8.753697E-1 1.010101E-10 1.004186E+0 1.191728E+0 8.753697E-1 2.020202E-10 1.004186E+0 1.191728E+0 8.753697E-1 3.030303E-10 1.004186E+0 1.191728E+0 8.753696E-1 4.040404E-10 1.004186E+0 1.191728E+0 8.753690E-1 5.050505E-10 1.004185E+0 1.191728E+0 8.753701E-1 6.060606E-10 1.004186E+0 1.191728E+0 8.753722E-1 7.070707E-10 1.004190E+0 1.191729E+0 8.753711E-1 8.080808E-10 1.004192E+0 1.191733E+0 8.753797E-1 9.090909E-10 1.004198E+0 1.191739E+0 8.754041E-1 1.010101E-9 1.004210E+0 1.191743E+0 8.754069E-1 1.111111E-9 1.004170E+0 1.191749E+0 8.753044E-1 1.212121E-9 1.004107E+0 1.191737E+0 8.752574E-1 1.313131E-9 1.004062E+0 1.191712E+0 8.753019E-1 1.414141E-9 1.004028E+0 1.191690E+0 8.756467E-1 1.515152E-9 1.004023E+0 1.191687E+0 8.770517E-1 1.616162E-9 1.004030E+0 1.191689E+0 8.819788E-1 1.717172E-9 1.004079E+0 1.191704E+0 8.965395E-1 1.818182E-9 1.004144E+0 1.191717E+0 9.518295E-1 1.919192E-9 1.004204E+0 1.191725E+0 1.213814E+0 2.020202E-9 1.004254E+0 1.191733E+0 1.976518E+0 2.121212E-9 1.004285E+0 1.191737E+0 3.091311E+0 2.222222E-9 1.004294E+0 1.191741E+0 3.537039E+0 2.323232E-9 1.004290E+0 1.191741E+0 3.584298E+0 2.424242E-9 1.004274E+0 1.191741E+0 3.591895E+0 2.525253E-9 1.004258E+0 1.191739E+0 3.594604E+0 2.626263E-9 1.004243E+0 1.191737E+0 3.595634E+0 2.727273E-9 1.004230E+0 1.191735E+0 3.596373E+0 2.828283E-9 1.004220E+0 1.191734E+0 3.597006E+0 2.929293E-9 1.004211E+0 1.191732E+0 3.597514E+0 3.030303E-9 1.004205E+0 1.191731E+0 3.597907E+0 3.131313E-9 1.004200E+0 1.191730E+0 3.598211E+0 3.232323E-9 1.004196E+0 1.191730E+0 3.598507E+0 3.333333E-9 1.004193E+0 1.191729E+0 3.598725E+0 3.434343E-9 1.004192E+0 1.191728E+0 3.598879E+0 3.535354E-9 1.004190E+0 1.191728E+0 3.599262E+0 3.636364E-9 1.004189E+0 1.191728E+0 3.599575E+0 3.737374E-9 1.004188E+0 1.191727E+0 3.599107E+0 3.838384E-9 1.004188E+0 1.191727E+0 3.599241E+0 3.939394E-9 1.004187E+0 1.191727E+0 3.599412E+0 4.040404E-9 1.004187E+0 1.191727E+0 3.599494E+0 4.141414E-9 1.004187E+0 1.191727E+0 3.599524E+0 4.242424E-9 1.004187E+0 1.191727E+0 3.599550E+0 4.343434E-9 1.004186E+0 1.191727E+0 3.599573E+0 4.444444E-9 1.004186E+0 1.191727E+0 3.599596E+0 4.545455E-9 1.004186E+0 1.191726E+0 3.599617E+0 4.646465E-9 1.004186E+0 1.191726E+0 3.599632E+0 4.747475E-9 1.004186E+0 1.191726E+0 3.599645E+0 4.848485E-9 1.004185E+0 1.191726E+0 3.599659E+0 4.949495E-9 1.004248E+0 1.191726E+0 3.599675E+0 5.050505E-9 1.004378E+0 1.191726E+0 3.599685E+0 5.151515E-9 1.003830E+0 1.191726E+0 3.599694E+0 5.252525E-9 1.010387E+0 1.191726E+0 3.599706E+0 5.353535E-9 1.179574E+0 1.191726E+0 3.599718E+0 5.454545E-9 1.913158E+0 1.191726E+0 3.599726E+0 5.555556E-9 2.809997E+0 1.191726E+0 3.599732E+0 5.656566E-9 3.205889E+0 1.191726E+0 3.599742E+0 5.757576E-9 3.276172E+0 1.191726E+0 3.599753E+0 5.858586E-9 3.290953E+0 1.191726E+0 3.599759E+0 5.959596E-9 3.295463E+0 1.191726E+0 3.599764E+0 6.060606E-9 3.296792E+0 1.191726E+0 3.599773E+0 6.161616E-9 3.297453E+0 1.191726E+0 3.599782E+0 6.262626E-9 3.297912E+0 1.191726E+0 3.599787E+0 6.363636E-9 3.298232E+0 1.191726E+0 3.599791E+0 6.464646E-9 3.298374E+0 1.191726E+0 3.599799E+0 6.565657E-9 3.298443E+0 1.191726E+0 3.599806E+0 6.666667E-9 3.298608E+0 1.191726E+0 3.599810E+0 6.767677E-9 3.298796E+0 1.191726E+0 3.599813E+0 6.868687E-9 3.298837E+0 1.191726E+0 3.599820E+0 6.969697E-9 3.298837E+0 1.191726E+0 3.599827E+0 7.070707E-9 3.298959E+0 1.191725E+0 3.599829E+0 7.171717E-9 3.299105E+0 1.191747E+0 3.599832E+0 7.272727E-9 3.299111E+0 1.191855E+0 3.599839E+0 7.373737E-9 3.299087E+0 1.191982E+0 3.599845E+0 7.474747E-9 3.299190E+0 1.191211E+0 3.599847E+0 7.575758E-9 3.299310E+0 1.191156E+0 3.599849E+0 7.676768E-9 3.299282E+0 1.219480E+0 3.599855E+0 7.777778E-9 3.299235E+0 1.387261E+0 3.599861E+0 7.878788E-9 3.299320E+0 1.900567E+0 3.599862E+0 7.979798E-9 3.299422E+0 2.536684E+0 3.599863E+0 8.080808E-9 3.299420E+0 2.853571E+0 3.599869E+0 8.181818E-9 3.299409E+0 2.950628E+0 3.599874E+0 8.282828E-9 3.299497E+0 2.980875E+0 3.599875E+0 8.383838E-9 3.299583E+0 2.991658E+0 3.599876E+0 8.484848E-9 3.299540E+0 2.994832E+0 3.599882E+0 8.585859E-9 3.299497E+0 2.996870E+0 3.599886E+0 8.686869E-9 3.299585E+0 2.997568E+0 3.599886E+0 8.787879E-9 3.299669E+0 2.998014E+0 3.599887E+0 8.888889E-9 3.299611E+0 2.998320E+0 3.599893E+0 8.989899E-9 3.299559E+0 2.998603E+0 3.599897E+0 9.090909E-9 3.299648E+0 2.998710E+0 3.599896E+0 9.191919E-9 3.299726E+0 2.998793E+0 3.599897E+0 9.292929E-9 3.299658E+0 2.998901E+0 3.599903E+0 9.393939E-9 3.299603E+0 2.999012E+0 3.599906E+0 9.494949E-9 3.299694E+0 2.999048E+0 3.599905E+0 9.595960E-9 3.299768E+0 2.999079E+0 3.599906E+0 9.696970E-9 3.299691E+0 2.999174E+0 3.599911E+0 9.797980E-9 3.299635E+0 2.999273E+0 3.599915E+0 9.898990E-9 3.299723E+0 2.999277E+0 3.599913E+0 1.000000E-8 3.299814E+0 2.999276E+0 3.599920E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 -7.506337E-9 0.0 -2.263131E-8 4.040404E-10 -2.850680E-7 0.0 -7.289179E-7 5.050505E-10 -1.199847E-6 -6.292491E-8 -2.340581E-7 6.060606E-10 -1.605796E-6 -1.310446E-6 1.031041E-6 7.070707E-10 1.450480E-7 -2.298699E-6 1.000555E-6 8.080808E-10 1.059360E-6 -1.967993E-6 1.128557E-5 9.090909E-10 9.438759E-6 4.694664E-8 4.660459E-5 1.010101E-9 3.225905E-5 1.359513E-6 8.580967E-5 1.111111E-9 3.559138E-5 9.195243E-6 4.520726E-5 1.212121E-9 2.098768E-5 1.101931E-5 7.411153E-6 1.313131E-9 8.610410E-6 3.928207E-6 -9.076803E-5 1.414141E-9 -4.417285E-6 -3.392699E-6 -3.655812E-4 1.515152E-9 -1.924708E-5 -5.877332E-6 -6.671368E-4 1.616162E-9 -3.232631E-5 -6.912202E-6 -3.657247E-4 1.717172E-9 -3.538032E-5 -4.150856E-6 5.326012E-3 1.818182E-9 -2.854949E-5 -2.020979E-6 4.789529E-2 1.919192E-9 -1.920843E-5 -1.450582E-6 2.322686E-1 2.020202E-9 -7.617313E-6 -8.876716E-7 6.845266E-1 2.121212E-9 1.057296E-6 -3.404150E-7 1.412849E+0 2.222222E-9 5.849197E-6 2.213647E-7 2.139974E+0 2.323232E-9 7.713743E-6 7.719357E-7 2.403936E+0 2.424242E-9 6.376245E-6 9.405766E-7 2.479823E+0 2.525253E-9 5.122313E-6 3.707147E-7 2.499862E+0 2.626263E-9 4.003014E-6 0.0 2.506223E+0 2.727273E-9 3.094464E-6 0.0 2.509004E+0 2.828283E-9 2.419101E-6 0.0 2.509975E+0 2.929293E-9 1.822423E-6 0.0 2.510658E+0 3.030303E-9 1.332731E-6 0.0 2.511039E+0 3.131313E-9 9.637582E-7 0.0 2.511330E+0 3.232323E-9 7.008393E-7 0.0 2.511521E+0 3.333333E-9 4.082221E-7 0.0 2.511658E+0 3.434343E-9 1.295708E-7 0.0 2.511777E+0 3.535354E-9 0.0 0.0 2.511867E+0 3.636364E-9 0.0 0.0 2.511409E+0 3.737374E-9 0.0 0.0 2.510937E+0 3.838384E-9 0.0 0.0 2.511580E+0 3.939394E-9 0.0 0.0 2.511997E+0 4.040404E-9 0.0 0.0 2.512120E+0 4.141414E-9 0.0 0.0 2.512183E+0 4.242424E-9 0.0 0.0 2.512183E+0 4.343434E-9 0.0 0.0 2.512191E+0 4.444444E-9 0.0 0.0 2.512216E+0 4.545455E-9 0.0 0.0 2.512233E+0 4.646465E-9 0.0 0.0 2.512239E+0 4.747475E-9 0.0 0.0 2.512248E+0 4.848485E-9 -1.212956E-6 0.0 2.512263E+0 4.949495E-9 5.827647E-5 0.0 2.512272E+0 5.050505E-9 2.590228E-4 0.0 2.512277E+0 5.151515E-9 -8.999835E-5 0.0 2.512285E+0 5.252525E-9 -9.386270E-4 0.0 2.512296E+0 5.353535E-9 9.718145E-2 0.0 2.512302E+0 5.454545E-9 4.804148E-1 0.0 2.512306E+0 5.555556E-9 1.091289E+0 0.0 2.512313E+0 5.656566E-9 1.591230E+0 0.0 2.512323E+0 5.757576E-9 1.847810E+0 0.0 2.512328E+0 5.858586E-9 1.965483E+0 0.0 2.512330E+0 5.959596E-9 2.017522E+0 0.0 2.512337E+0 6.060606E-9 2.039152E+0 0.0 2.512345E+0 6.161616E-9 2.048864E+0 0.0 2.512349E+0 6.262626E-9 2.052649E+0 0.0 2.512351E+0 6.363636E-9 2.054121E+0 0.0 2.512357E+0 6.464646E-9 2.054917E+0 0.0 2.512365E+0 6.565657E-9 2.055329E+0 0.0 2.512368E+0 6.666667E-9 2.055526E+0 0.0 2.512369E+0 6.767677E-9 2.055621E+0 0.0 2.512375E+0 6.868687E-9 2.055666E+0 0.0 2.512382E+0 6.969697E-9 2.055706E+0 0.0 2.512384E+0 7.070707E-9 2.055748E+0 -1.015044E-6 2.512385E+0 7.171717E-9 2.055763E+0 1.719864E-5 2.512391E+0 7.272727E-9 2.055758E+0 1.382803E-4 2.512397E+0 7.373737E-9 2.055765E+0 4.590832E-4 2.512399E+0 7.474747E-9 2.055783E+0 2.094765E-4 2.512399E+0 7.575758E-9 2.055812E+0 -2.992181E-3 2.512405E+0 7.676768E-9 2.055846E+0 -1.394150E-3 2.512411E+0 7.777778E-9 2.055876E+0 6.930093E-2 2.512411E+0 7.878788E-9 2.055905E+0 2.850862E-1 2.512411E+0 7.979798E-9 2.055919E+0 6.321626E-1 2.512417E+0 8.080808E-9 2.055925E+0 9.776884E-1 2.512423E+0 8.181818E-9 2.055941E+0 1.226455E+0 2.512423E+0 8.282828E-9 2.055964E+0 1.377697E+0 2.512422E+0 8.383838E-9 2.055971E+0 1.473416E+0 2.512428E+0 8.484848E-9 2.055969E+0 1.519860E+0 2.512433E+0 8.585859E-9 2.055982E+0 1.558177E+0 2.512432E+0 8.686869E-9 2.056001E+0 1.573400E+0 2.512432E+0 8.787879E-9 2.056004E+0 1.584796E+0 2.512437E+0 8.888889E-9 2.055999E+0 1.589343E+0 2.512442E+0 8.989899E-9 2.056010E+0 1.592933E+0 2.512441E+0 9.090909E-9 2.056027E+0 1.594297E+0 2.512440E+0 9.191919E-9 2.056028E+0 1.595408E+0 2.512446E+0 9.292929E-9 2.056021E+0 1.595880E+0 2.512450E+0 9.393939E-9 2.056031E+0 1.596293E+0 2.512449E+0 9.494949E-9 2.056047E+0 1.596432E+0 2.512448E+0 9.595960E-9 2.056046E+0 1.596553E+0 2.512453E+0 9.696970E-9 2.056038E+0 1.596637E+0 2.512457E+0 9.797980E-9 2.056048E+0 1.596719E+0 2.512455E+0 9.898990E-9 2.056062E+0 1.596728E+0 2.512455E+0 1.000000E-8 2.056046E+0 1.596735E+0 2.512463E+0 | [Ramp] dV/dt_r 1.234E+0/2.293E-10 9.604E-1/3.156E-10 1.508E+0/2.038E-10 dV/dt_f 1.385E+0/2.128E-10 1.074E+0/3.372E-10 1.634E+0/1.468E-10 | |[End lvttl_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.984019E-1 -3.323987E-1 -7.059388E-1 -3.200000E+0 -3.736446E-1 -3.140856E-1 -6.682463E-1 -3.100000E+0 -3.500588E-1 -2.964522E-1 -6.317458E-1 -3.000000E+0 -3.276534E-1 -2.794772E-1 -5.964084E-1 -2.900000E+0 -3.064343E-1 -2.631407E-1 -5.622105E-1 -2.800000E+0 -2.863776E-1 -2.474270E-1 -5.291316E-1 -2.700000E+0 -2.674054E-1 -2.323230E-1 -4.971530E-1 -2.600000E+0 -2.493970E-1 -2.178189E-1 -4.662575E-1 -2.500000E+0 -2.322401E-1 -2.039076E-1 -4.364283E-1 -2.400000E+0 -2.158550E-1 -1.905798E-1 -4.076487E-1 -2.300000E+0 -2.001894E-1 -1.778137E-1 -3.799008E-1 -2.200000E+0 -1.852052E-1 -1.655648E-1 -3.531658E-1 -2.100000E+0 -1.708704E-1 -1.537684E-1 -3.274225E-1 -2.000000E+0 -1.571544E-1 -1.423569E-1 -3.026471E-1 -1.900000E+0 -1.440271E-1 -1.312736E-1 -2.788131E-1 -1.800000E+0 -1.314572E-1 -1.204787E-1 -2.558900E-1 -1.700000E+0 -1.194127E-1 -1.099414E-1 -2.338435E-1 -1.600000E+0 -1.078605E-1 -9.963823E-2 -2.126343E-1 -1.500000E+0 -9.676600E-2 -8.954809E-2 -1.922170E-1 -1.400000E+0 -8.609275E-2 -7.965337E-2 -1.725377E-1 -1.300000E+0 -7.580157E-2 -6.993982E-2 -1.535295E-1 -1.200000E+0 -6.584823E-2 -6.039616E-2 -1.351016E-1 -1.100000E+0 -5.617890E-2 -5.101788E-2 -1.171142E-1 -1.000000E+0 -4.672004E-2 -4.181104E-2 -9.930890E-2 -9.000000E-1 -3.735525E-2 -3.280155E-2 -8.109755E-2 -8.000000E-1 -2.787362E-2 -2.405788E-2 -6.117510E-2 -7.000000E-1 -1.793681E-2 -1.573745E-2 -3.958651E-2 -6.000000E-1 -7.997235E-3 -8.186867E-3 -1.985435E-2 -5.000000E-1 -1.656282E-3 -1.934798E-3 -5.405918E-3 -4.000000E-1 -1.416860E-4 -1.218538E-4 -3.986272E-4 -3.000000E-1 -7.719633E-6 -7.805397E-6 -1.088176E-5 -2.000000E-1 -6.510629E-7 -6.322985E-7 -1.029217E-6 -1.000000E-1 -2.088676E-7 -1.295149E-7 -4.542727E-7 4.440892E-16 -1.005696E-10 -1.552496E-9 -1.446228E-9 1.000000E-1 2.023966E-7 1.079293E-7 4.502320E-7 2.000000E-1 4.047608E-7 2.166465E-7 9.019021E-7 3.000000E-1 6.071215E-7 3.253294E-7 1.353572E-6 4.000000E-1 8.094818E-7 4.340091E-7 1.805242E-6 5.000000E-1 1.011842E-6 5.426882E-7 2.256912E-6 6.000000E-1 1.214203E-6 6.513671E-7 2.708582E-6 7.000000E-1 1.416563E-6 7.600465E-7 3.160252E-6 8.000000E-1 1.618924E-6 8.687256E-7 3.611922E-6 9.000000E-1 1.821284E-6 9.774050E-7 4.063592E-6 1.000000E+0 2.023644E-6 1.086084E-6 4.515262E-6 1.100000E+0 2.226002E-6 1.194759E-6 4.966930E-6 1.200000E+0 2.428312E-6 1.303349E-6 5.418576E-6 1.300000E+0 2.629564E-6 1.405900E-6 5.869946E-6 1.400000E+0 2.755149E-6 -3.816777E-6 6.316437E-6 1.500000E+0 -4.771038E-6 -5.894121E-6 6.563041E-6 1.600000E+0 -9.291882E-6 -6.253857E-6 1.538825E-6 1.700000E+0 -9.920808E-6 -6.242318E-6 -1.343114E-5 1.800000E+0 -9.970980E-6 -6.016650E-6 -1.472290E-5 1.900000E+0 -9.708729E-6 -5.597976E-6 -1.486183E-5 2.000000E+0 -9.228297E-6 -5.811702E-7 -1.448099E-5 2.100000E+0 -8.569083E-6 2.086910E-6 -1.375752E-5 2.200000E+0 -7.697041E-6 2.380282E-6 -1.277187E-5 2.300000E+0 5.349011E-7 2.498338E-6 -1.156651E-5 2.400000E+0 4.676725E-6 2.607425E-6 -1.015947E-5 2.500000E+0 5.054340E-6 2.716109E-6 -8.499718E-6 2.600000E+0 5.261316E-6 2.824777E-6 3.798907E-6 2.700000E+0 5.463785E-6 2.933445E-6 1.200310E-5 2.800000E+0 5.666151E-6 3.042114E-6 1.264339E-5 2.900000E+0 5.868514E-6 3.150785E-6 1.309676E-5 3.000000E+0 6.070880E-6 3.259459E-6 1.354842E-5 3.100000E+0 6.273244E-6 3.368136E-6 1.400007E-5 3.200000E+0 6.475609E-6 3.476815E-6 1.445172E-5 3.300000E+0 6.677976E-6 3.585498E-6 1.490338E-5 | [POWER Clamp] 0.0 6.677976E-6 3.253620E-6 1.625132E-5 -1.000000E-1 6.880344E-6 3.362072E-6 1.670275E-5 -2.000000E-1 7.082714E-6 3.470527E-6 1.715417E-5 -3.000000E-1 7.285084E-6 3.578985E-6 1.760560E-5 -4.000000E-1 7.487456E-6 3.687448E-6 1.805703E-5 -5.000000E-1 7.689829E-6 3.795915E-6 1.850845E-5 -6.000000E-1 7.892206E-6 3.904387E-6 1.895988E-5 -7.000000E-1 8.094583E-6 4.012865E-6 1.941131E-5 -8.000000E-1 8.296962E-6 4.121348E-6 1.986274E-5 -9.000000E-1 8.499347E-6 4.229840E-6 2.031417E-5 -1.000000E+0 8.701732E-6 4.338338E-6 2.076559E-5 -1.100000E+0 8.904120E-6 4.446843E-6 2.121702E-5 -1.200000E+0 9.106511E-6 4.555358E-6 2.166845E-5 -1.300000E+0 9.308904E-6 4.663885E-6 2.211988E-5 -1.400000E+0 9.511304E-6 4.772422E-6 2.257131E-5 -1.500000E+0 9.713707E-6 4.880967E-6 2.302274E-5 -1.600000E+0 9.916113E-6 4.989525E-6 2.347417E-5 -1.700000E+0 1.011853E-5 5.098099E-6 2.392560E-5 -1.800000E+0 1.032094E-5 5.206685E-6 2.437703E-5 -1.900000E+0 1.052336E-5 5.315288E-6 2.482846E-5 -2.000000E+0 1.072579E-5 5.423904E-6 2.527990E-5 -2.100000E+0 1.092822E-5 5.532536E-6 2.573133E-5 -2.200000E+0 1.113066E-5 5.641190E-6 2.618276E-5 -2.300000E+0 1.133311E-5 5.749861E-6 2.663420E-5 -2.400000E+0 1.153556E-5 5.858554E-6 2.708564E-5 -2.500000E+0 1.173802E-5 5.967268E-6 2.753707E-5 -2.600000E+0 1.194049E-5 6.076000E-6 2.798851E-5 -2.700000E+0 1.214296E-5 6.184758E-6 2.843994E-5 -2.800000E+0 1.234545E-5 6.293543E-6 2.889138E-5 -2.900000E+0 1.254794E-5 6.402352E-6 2.934282E-5 -3.000000E+0 1.275045E-5 6.511190E-6 2.979426E-5 -3.100000E+0 1.295296E-5 6.620055E-6 3.024571E-5 -3.200000E+0 1.315548E-5 6.728950E-6 3.069715E-5 -3.300000E+0 1.335802E-5 6.837876E-6 3.114859E-5 | |[End cntrl | |====================================================================== | [Model] cntrl_b Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -2.000000E+0 -1.571545E-1 -1.423566E-1 -3.026471E-1 -1.900000E+0 -1.440271E-1 -1.312736E-1 -2.788131E-1 -1.800000E+0 -1.314572E-1 -1.204786E-1 -2.558900E-1 -1.700000E+0 -1.194127E-1 -1.099414E-1 -2.338435E-1 -1.600000E+0 -1.078605E-1 -9.963822E-2 -2.126343E-1 -1.500000E+0 -9.676600E-2 -8.954809E-2 -1.922170E-1 -1.400000E+0 -8.609275E-2 -7.965337E-2 -1.725377E-1 -1.300000E+0 -7.580157E-2 -6.993982E-2 -1.535295E-1 -1.200000E+0 -6.584823E-2 -6.039616E-2 -1.351016E-1 -1.100000E+0 -5.617890E-2 -5.101789E-2 -1.171142E-1 -1.000000E+0 -4.672004E-2 -4.181105E-2 -9.930892E-2 -9.000000E-1 -3.735525E-2 -3.280156E-2 -8.109757E-2 -8.000000E-1 -2.787362E-2 -2.405790E-2 -6.117514E-2 -7.000000E-1 -1.793681E-2 -1.573747E-2 -3.958655E-2 -6.000000E-1 -7.997235E-3 -8.186880E-3 -1.985438E-2 -5.000000E-1 -1.656282E-3 -1.934802E-3 -5.405932E-3 -4.000000E-1 -1.416860E-4 -1.218524E-4 -3.986266E-4 -3.000000E-1 -7.719633E-6 -7.803542E-6 -1.087964E-5 -2.000000E-1 -6.510629E-7 -6.306258E-7 -1.027303E-6 -1.000000E-1 -2.088676E-7 -1.280829E-7 -4.526030E-7 0.0 -1.005696E-10 -3.644959E-10 -2.062793E-11 1.000000E-1 2.023966E-7 1.088732E-7 4.514135E-7 2.000000E-1 4.047608E-7 2.173463E-7 9.028394E-7 3.000000E-1 6.071214E-7 3.257850E-7 1.354265E-6 4.000000E-1 8.094818E-7 4.342205E-7 1.805691E-6 5.000000E-1 1.011842E-6 5.426555E-7 2.257117E-6 6.000000E-1 1.214203E-6 6.510901E-7 2.708543E-6 7.000000E-1 1.416563E-6 7.595256E-7 3.159968E-6 8.000000E-1 1.618924E-6 8.679604E-7 3.611394E-6 9.000000E-1 1.821284E-6 9.763957E-7 4.062820E-6 1.000000E+0 2.023644E-6 1.084831E-6 4.514246E-6 1.100000E+0 2.226002E-6 1.193261E-6 4.965670E-6 1.200000E+0 2.428312E-6 1.301607E-6 5.417072E-6 1.300000E+0 2.629564E-6 1.403914E-6 5.868198E-6 1.400000E+0 2.755150E-6 -3.819010E-6 6.314445E-6 1.500000E+0 -4.771038E-6 -5.896598E-6 6.560805E-6 1.600000E+0 -9.291882E-6 -6.256578E-6 1.536349E-6 1.700000E+0 -9.920807E-6 -6.245283E-6 -1.343387E-5 1.800000E+0 -9.970980E-6 -6.019861E-6 -1.472587E-5 1.900000E+0 -9.708729E-6 -5.601436E-6 -1.486504E-5 2.000000E+0 -9.228297E-6 -5.848195E-7 -1.448445E-5 2.100000E+0 -8.569083E-6 2.083085E-6 -1.376122E-5 2.200000E+0 -7.697030E-6 2.376238E-6 -1.277582E-5 2.300000E+0 5.349011E-7 2.494068E-6 -1.157070E-5 2.400000E+0 4.676725E-6 2.602931E-6 -1.016391E-5 2.500000E+0 5.054340E-6 2.711392E-6 -8.504402E-6 2.600000E+0 5.261316E-6 2.819834E-6 3.794050E-6 2.700000E+0 5.463785E-6 2.928278E-6 1.199811E-5 2.800000E+0 5.666151E-6 3.036723E-6 1.263818E-5 2.900000E+0 5.868514E-6 3.145170E-6 1.309132E-5 3.000000E+0 6.070880E-6 3.253620E-6 1.354276E-5 3.100000E+0 6.273244E-6 3.362072E-6 1.399419E-5 3.200000E+0 6.475609E-6 3.470527E-6 1.444562E-5 3.300000E+0 6.677976E-6 3.578985E-6 1.489704E-5 3.400000E+0 6.880344E-6 3.687448E-6 1.534847E-5 3.500000E+0 7.082714E-6 3.795915E-6 1.579989E-5 3.600000E+0 7.285084E-6 3.904387E-6 1.625132E-5 3.700000E+0 7.487456E-6 4.012865E-6 1.670275E-5 3.800000E+0 7.689829E-6 4.121348E-6 1.715417E-5 3.900000E+0 7.892206E-6 4.229840E-6 1.760560E-5 4.000000E+0 8.094583E-6 4.338338E-6 1.805703E-5 4.100000E+0 8.296962E-6 4.446843E-6 1.850845E-5 4.200000E+0 8.499347E-6 4.555358E-6 1.895988E-5 4.300000E+0 8.701732E-6 4.663885E-6 1.941131E-5 4.400000E+0 8.904120E-6 4.772422E-6 1.986274E-5 4.500000E+0 9.106511E-6 4.880967E-6 2.031417E-5 4.600000E+0 9.308904E-6 4.989525E-6 2.076559E-5 4.700000E+0 9.511304E-6 5.098099E-6 2.121702E-5 4.800000E+0 9.713707E-6 5.206685E-6 2.166845E-5 4.900000E+0 9.916113E-6 5.315288E-6 2.211988E-5 5.000000E+0 1.011853E-5 5.423904E-6 2.257131E-5 5.100000E+0 1.032094E-5 5.532536E-6 2.302274E-5 5.200000E+0 1.052336E-5 5.641190E-6 2.347417E-5 5.300000E+0 1.072579E-5 5.749861E-6 2.392560E-5 5.400000E+0 1.092822E-5 5.858554E-6 2.437703E-5 5.500000E+0 1.113066E-5 5.967268E-6 2.482846E-5 5.600000E+0 1.133311E-5 6.076000E-6 2.527990E-5 5.700000E+0 1.153556E-5 6.184758E-6 2.573133E-5 5.800000E+0 1.173802E-5 6.293543E-6 2.618276E-5 5.900000E+0 1.194049E-5 6.402352E-6 2.663420E-5 6.000000E+0 1.214296E-5 6.511190E-6 2.708564E-5 6.100000E+0 1.234545E-5 6.620055E-6 2.753707E-5 6.200000E+0 1.254794E-5 6.728950E-6 2.798851E-5 6.300000E+0 1.275045E-5 6.837876E-6 2.843994E-5 6.400000E+0 1.295296E-5 6.946837E-6 2.889138E-5 6.500000E+0 1.315548E-5 7.055830E-6 2.934282E-5 6.600000E+0 1.337184E-5 7.178776E-6 2.979426E-5 | [POWER Clamp] 0.0 6.677976E-6 3.253620E-6 1.625132E-5 -1.000000E-1 6.880344E-6 3.362072E-6 1.670275E-5 -2.000000E-1 7.082714E-6 3.470527E-6 1.715417E-5 -3.000000E-1 7.285084E-6 3.578985E-6 1.760560E-5 -4.000000E-1 7.487456E-6 3.687448E-6 1.805703E-5 -5.000000E-1 7.689829E-6 3.795915E-6 1.850845E-5 -6.000000E-1 7.892206E-6 3.904387E-6 1.895988E-5 -7.000000E-1 8.094583E-6 4.012865E-6 1.941131E-5 -8.000000E-1 8.296962E-6 4.121348E-6 1.986274E-5 -9.000000E-1 8.499347E-6 4.229840E-6 2.031417E-5 -1.000000E+0 8.701732E-6 4.338338E-6 2.076559E-5 -1.100000E+0 8.904120E-6 4.446843E-6 2.121702E-5 -1.200000E+0 9.106511E-6 4.555358E-6 2.166845E-5 -1.300000E+0 9.308904E-6 4.663885E-6 2.211988E-5 -1.400000E+0 9.511304E-6 4.772422E-6 2.257131E-5 -1.500000E+0 9.713707E-6 4.880967E-6 2.302274E-5 -1.600000E+0 9.916113E-6 4.989525E-6 2.347417E-5 -1.700000E+0 1.011853E-5 5.098099E-6 2.392560E-5 -1.800000E+0 1.032094E-5 5.206685E-6 2.437703E-5 -1.900000E+0 1.052336E-5 5.315288E-6 2.482846E-5 -2.000000E+0 1.072579E-5 5.423904E-6 2.527990E-5 -2.100000E+0 1.092822E-5 5.532536E-6 2.573133E-5 -2.200000E+0 1.113066E-5 5.641190E-6 2.618276E-5 -2.300000E+0 1.133311E-5 5.749861E-6 2.663420E-5 -2.400000E+0 1.153556E-5 5.858554E-6 2.708564E-5 -2.500000E+0 1.173802E-5 5.967268E-6 2.753707E-5 -2.600000E+0 1.194049E-5 6.076000E-6 2.798851E-5 -2.700000E+0 1.214296E-5 6.184758E-6 2.843994E-5 -2.800000E+0 1.234545E-5 6.293543E-6 2.889138E-5 -2.900000E+0 1.254794E-5 6.402352E-6 2.934282E-5 -3.000000E+0 1.275045E-5 6.511190E-6 2.979426E-5 -3.100000E+0 1.295296E-5 6.620055E-6 3.024571E-5 -3.200000E+0 1.315548E-5 6.728950E-6 3.069715E-5 -3.300000E+0 1.337184E-5 6.837876E-6 3.114859E-5 | |[End cntrl_b | |====================================================================== [End]