|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of FIN1032M | 3.3V LVDS 4-Bit High Speed Differential Receiver | SOIC16 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fin1032m_300.ibs | [File Rev] 1.0 | [Date] 10/11/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] FIN1032 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 101m 81m 120m L_pkg 3.41n 3.23n 4.98n C_pkg 0.1p 0.09p 0.15p | [Pin] signal_name model_name R_pin L_pin C_pin 1 rin1n lvds_i_n 120m 4.98n 0.15p 2 rin1p lvds_i_p 100m 4.38n 0.10p 3 rout1 lvttl_o 101m 3.41n 0.10p 4 en cntrl 81m 3.23n 0.09p 5 rout2 lvttl_o 81m 3.23n 0.09p 6 rin2p lvds_i_p 101m 3.41n 0.10p 7 rin2n lvds_i_n 100m 4.38n 0.10p 8 gnd GND 120m 4.98n 0.15p 9 rin3n lvds_i_n 120m 4.98n 0.15p 10 rin3p lvds_i_p 100m 4.38n 0.10p 11 rout3 lvttl_o 101m 3.41n 0.10p 12 enb cntrl_b 81m 3.23n 0.09p 13 rout4 lvttl_o 81m 3.23n 0.09p 14 rin4p lvds_i_p 101m 3.41n 0.10p 15 rin4n lvds_i_n 100m 4.38n 0.10p 16 vcc POWER 120m 4.98n 0.15p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max 2 1 400m 0.7n 0.4n 1.0n 6 7 400m 0.7n 0.4n 1n 10 9 400m 0.7n 0.4n 1n 14 15 400m 0.7n 0.4n 1n | [Model] lvds_i_p Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.982063E-1 -3.247261E-1 -7.056529E-1 -3.200000E+0 -3.735246E-1 -3.066830E-1 -6.680407E-1 -3.100000E+0 -3.499221E-1 -2.893197E-1 -6.315456E-1 -3.000000E+0 -3.275185E-1 -2.725052E-1 -5.962120E-1 -2.900000E+0 -3.062960E-1 -2.565491E-1 -5.620165E-1 -2.800000E+0 -2.861703E-1 -2.411060E-1 -5.289388E-1 -2.700000E+0 -2.671565E-1 -2.261670E-1 -4.969607E-1 -2.600000E+0 -2.491104E-1 -2.120397E-1 -4.660651E-1 -2.500000E+0 -2.320968E-1 -1.983997E-1 -4.362362E-1 -2.400000E+0 -2.157162E-1 -1.852609E-1 -4.074680E-1 -2.300000E+0 -2.000686E-1 -1.727202E-1 -3.796820E-1 -2.200000E+0 -1.850179E-1 -1.608713E-1 -3.529586E-1 -2.100000E+0 -1.706742E-1 -1.493465E-1 -3.272288E-1 -2.000000E+0 -1.569499E-1 -1.381265E-1 -3.024691E-1 -1.900000E+0 -1.438159E-1 -1.273953E-1 -2.786845E-1 -1.800000E+0 -1.313735E-1 -1.168722E-1 -2.557733E-1 -1.700000E+0 -1.193365E-1 -1.066069E-1 -2.337391E-1 -1.600000E+0 -1.077916E-1 -9.657531E-2 -2.124402E-1 -1.500000E+0 -9.670444E-2 -8.675709E-2 -1.920676E-1 -1.400000E+0 -8.603851E-2 -7.713455E-2 -1.724302E-1 -1.300000E+0 -7.575461E-2 -6.769283E-2 -1.533555E-1 -1.200000E+0 -6.580850E-2 -5.842091E-2 -1.350064E-1 -1.100000E+0 -5.614634E-2 -4.931399E-2 -1.170829E-1 -1.000000E+0 -4.669456E-2 -4.037815E-2 -9.928820E-2 -9.000000E-1 -3.733670E-2 -3.164010E-2 -8.108688E-2 -8.000000E-1 -2.786176E-2 -2.316784E-2 -6.117307E-2 -7.000000E-1 -1.793117E-2 -1.511794E-2 -3.958932E-2 -6.000000E-1 -7.996764E-3 -7.837336E-3 -1.985810E-2 -5.000000E-1 -1.659189E-3 -1.853817E-3 -5.410085E-3 -4.000000E-1 -1.454388E-4 -1.213387E-4 -4.031854E-4 -3.000000E-1 -1.167681E-5 -1.107180E-5 -1.583219E-5 -2.000000E-1 -4.793830E-6 -4.170398E-6 -6.372000E-6 -1.000000E-1 -4.535634E-6 -3.779746E-6 -6.194293E-6 4.440892E-16 -4.509794E-6 -3.755463E-6 -6.144989E-6 1.000000E-1 -4.489060E-6 -3.748983E-6 -6.103039E-6 2.000000E-1 -4.467147E-6 -3.743151E-6 -6.066848E-6 3.000000E-1 -4.443763E-6 -3.737262E-6 -6.035850E-6 4.000000E-1 -4.418710E-6 -3.731276E-6 -6.009446E-6 5.000000E-1 -4.391757E-6 -3.725181E-6 -5.987024E-6 6.000000E-1 -4.362639E-6 -3.718964E-6 -5.965727E-6 7.000000E-1 -4.331049E-6 -3.712610E-6 -5.943133E-6 8.000000E-1 -4.296630E-6 -3.706108E-6 -5.919081E-6 9.000000E-1 -4.259082E-6 -3.699443E-6 -5.893361E-6 1.000000E+0 -4.218175E-6 -3.692597E-6 -5.865730E-6 1.100000E+0 -4.174113E-6 -3.685551E-6 -5.835899E-6 1.200000E+0 -4.128397E-6 -3.678285E-6 -5.803541E-6 1.300000E+0 -4.085106E-6 -3.670772E-6 -5.768295E-6 1.400000E+0 -4.050672E-6 -3.662981E-6 -5.729839E-6 1.500000E+0 -4.028609E-6 -3.654876E-6 -5.688115E-6 1.600000E+0 -4.015323E-6 -3.646406E-6 -5.643951E-6 1.700000E+0 -4.005495E-6 -3.637504E-6 -5.600623E-6 1.800000E+0 -3.996635E-6 -3.628068E-6 -5.564395E-6 1.900000E+0 -3.987428E-6 -3.617924E-6 -5.540128E-6 2.000000E+0 -3.977722E-6 -3.606708E-6 -5.524130E-6 2.100000E+0 -3.967606E-6 -3.593474E-6 -5.511130E-6 2.200000E+0 -3.956630E-6 -3.574976E-6 -5.498556E-6 2.300000E+0 -3.944622E-6 -3.537902E-6 -5.485382E-6 2.400000E+0 -3.931007E-6 -3.440716E-6 -5.471174E-6 2.500000E+0 -3.914642E-6 -3.229076E-6 -5.455788E-6 2.600000E+0 -3.891009E-6 -2.877321E-6 -5.438845E-6 2.700000E+0 -3.838858E-6 -2.379001E-6 -5.419322E-6 2.800000E+0 -3.692524E-6 -1.732626E-6 -5.396631E-6 2.900000E+0 -3.372909E-6 -9.377216E-7 -5.366759E-6 3.000000E+0 -2.848479E-6 5.359576E-9 -5.315963E-6 3.100000E+0 -2.112241E-6 1.083102E-6 -5.181386E-6 3.200000E+0 -1.162684E-6 2.267179E-6 -4.822809E-6 3.300000E+0 1.741380E-10 3.549838E-6 -4.142104E-6 | [POWER Clamp] 0.0 1.741363E-10 5.359576E-9 1.448086E-11 -1.000000E-1 1.354039E-6 1.083102E-6 2.030440E-6 -2.000000E-1 2.854891E-6 2.267179E-6 4.274143E-6 -3.000000E-1 4.490758E-6 3.549838E-6 6.711554E-6 -4.000000E-1 6.262523E-6 4.931396E-6 9.336877E-6 -5.000000E-1 8.254291E-6 6.441489E-6 1.224892E-5 -6.000000E-1 1.070951E-5 8.245423E-6 1.583732E-5 -7.000000E-1 1.446605E-5 1.085838E-5 2.164401E-5 -8.000000E-1 2.050080E-5 1.492962E-5 3.101921E-5 -9.000000E-1 2.883044E-5 2.064560E-5 4.374605E-5 -1.000000E+0 3.901848E-5 2.781708E-5 5.888532E-5 -1.100000E+0 5.052661E-5 3.617704E-5 7.489688E-5 -1.200000E+0 6.202452E-5 4.539022E-5 8.057156E-5 -1.300000E+0 6.078573E-5 5.450112E-5 7.251574E-5 -1.400000E+0 5.608637E-5 5.149949E-5 7.525827E-5 -1.500000E+0 5.798423E-5 4.888663E-5 7.745746E-5 -1.600000E+0 5.906547E-5 4.979230E-5 7.901707E-5 -1.700000E+0 5.995266E-5 5.042328E-5 8.042900E-5 -1.800000E+0 6.079637E-5 5.099384E-5 8.181323E-5 -1.900000E+0 6.165216E-5 5.156285E-5 8.323060E-5 -2.000000E+0 6.255409E-5 5.216068E-5 8.472404E-5 -2.100000E+0 6.352890E-5 5.280923E-5 8.633004E-5 -2.200000E+0 6.460032E-5 5.352712E-5 8.808242E-5 -2.300000E+0 6.579068E-5 5.433143E-5 9.001370E-5 -2.400000E+0 6.712141E-5 5.523840E-5 9.215546E-5 -2.500000E+0 6.861310E-5 5.626353E-5 9.453807E-5 -2.600000E+0 7.028520E-5 5.742155E-5 9.719040E-5 -2.700000E+0 7.215593E-5 5.872629E-5 1.001391E-4 -2.800000E+0 7.424193E-5 6.019047E-5 1.034083E-4 -2.900000E+0 7.655784E-5 6.182555E-5 1.070188E-4 -3.000000E+0 7.911615E-5 6.364152E-5 1.109876E-4 -3.100000E+0 8.192699E-5 6.564679E-5 1.153279E-4 -3.200000E+0 8.499789E-5 6.784803E-5 1.200486E-4 -3.300000E+0 8.833400E-5 7.025013E-5 1.251542E-4 | |[End lvds_i_p | |====================================================================== | [Model] lvds_i_n Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.982063E-1 -3.247261E-1 -7.056529E-1 -3.200000E+0 -3.735246E-1 -3.066830E-1 -6.680407E-1 -3.100000E+0 -3.499221E-1 -2.893197E-1 -6.315456E-1 -3.000000E+0 -3.275185E-1 -2.725052E-1 -5.962120E-1 -2.900000E+0 -3.062960E-1 -2.565491E-1 -5.620165E-1 -2.800000E+0 -2.861703E-1 -2.411060E-1 -5.289388E-1 -2.700000E+0 -2.671565E-1 -2.261670E-1 -4.969607E-1 -2.600000E+0 -2.491104E-1 -2.120397E-1 -4.660651E-1 -2.500000E+0 -2.320968E-1 -1.983997E-1 -4.362362E-1 -2.400000E+0 -2.157162E-1 -1.852609E-1 -4.074680E-1 -2.300000E+0 -2.000686E-1 -1.727202E-1 -3.796820E-1 -2.200000E+0 -1.850179E-1 -1.608713E-1 -3.529586E-1 -2.100000E+0 -1.706742E-1 -1.493465E-1 -3.272288E-1 -2.000000E+0 -1.569499E-1 -1.381265E-1 -3.024691E-1 -1.900000E+0 -1.438159E-1 -1.273953E-1 -2.786845E-1 -1.800000E+0 -1.313735E-1 -1.168722E-1 -2.557733E-1 -1.700000E+0 -1.193365E-1 -1.066069E-1 -2.337391E-1 -1.600000E+0 -1.077916E-1 -9.657531E-2 -2.124402E-1 -1.500000E+0 -9.670444E-2 -8.675709E-2 -1.920676E-1 -1.400000E+0 -8.603851E-2 -7.713455E-2 -1.724302E-1 -1.300000E+0 -7.575461E-2 -6.769283E-2 -1.533555E-1 -1.200000E+0 -6.580850E-2 -5.842091E-2 -1.350064E-1 -1.100000E+0 -5.614634E-2 -4.931399E-2 -1.170829E-1 -1.000000E+0 -4.669456E-2 -4.037815E-2 -9.928820E-2 -9.000000E-1 -3.733670E-2 -3.164010E-2 -8.108688E-2 -8.000000E-1 -2.786176E-2 -2.316784E-2 -6.117307E-2 -7.000000E-1 -1.793117E-2 -1.511794E-2 -3.958932E-2 -6.000000E-1 -7.996764E-3 -7.837336E-3 -1.985810E-2 -5.000000E-1 -1.659189E-3 -1.853817E-3 -5.410085E-3 -4.000000E-1 -1.454388E-4 -1.213387E-4 -4.031854E-4 -3.000000E-1 -1.167681E-5 -1.107180E-5 -1.583219E-5 -2.000000E-1 -4.793830E-6 -4.170398E-6 -6.372000E-6 -1.000000E-1 -4.535634E-6 -3.779745E-6 -6.194293E-6 4.440892E-16 -4.509794E-6 -3.755462E-6 -6.144989E-6 1.000000E-1 -4.489056E-6 -3.748983E-6 -6.103037E-6 2.000000E-1 -4.467147E-6 -3.743151E-6 -6.066846E-6 3.000000E-1 -4.443763E-6 -3.737262E-6 -6.035849E-6 4.000000E-1 -4.418710E-6 -3.731276E-6 -6.009446E-6 5.000000E-1 -4.391757E-6 -3.725181E-6 -5.987024E-6 6.000000E-1 -4.362639E-6 -3.718963E-6 -5.965722E-6 7.000000E-1 -4.331049E-6 -3.712610E-6 -5.943498E-6 8.000000E-1 -4.296629E-6 -3.706108E-6 -5.919082E-6 9.000000E-1 -4.259081E-6 -3.699443E-6 -5.893372E-6 1.000000E+0 -4.218174E-6 -3.692596E-6 -5.865729E-6 1.100000E+0 -4.174120E-6 -3.685551E-6 -5.835899E-6 1.200000E+0 -4.128400E-6 -3.678284E-6 -5.803561E-6 1.300000E+0 -4.085110E-6 -3.670771E-6 -5.768295E-6 1.400000E+0 -4.050659E-6 -3.662981E-6 -5.742532E-6 1.500000E+0 -4.028518E-6 -3.654876E-6 -5.688125E-6 1.600000E+0 -4.015226E-6 -3.646405E-6 -5.643957E-6 1.700000E+0 -4.005611E-6 -3.637504E-6 -5.601090E-6 1.800000E+0 -3.996534E-6 -3.628068E-6 -5.564359E-6 1.900000E+0 -3.987412E-6 -3.617923E-6 -5.540000E-6 2.000000E+0 -3.977748E-6 -3.606708E-6 -5.524055E-6 2.100000E+0 -3.967516E-6 -3.593474E-6 -5.511094E-6 2.200000E+0 -3.956563E-6 -3.574975E-6 -5.600338E-6 2.300000E+0 -3.944542E-6 -3.537902E-6 -5.485368E-6 2.400000E+0 -3.931053E-6 -3.440714E-6 -5.471232E-6 2.500000E+0 -3.914686E-6 -3.229076E-6 -5.455860E-6 2.600000E+0 -3.891027E-6 -2.877320E-6 -5.438896E-6 2.700000E+0 -3.838850E-6 -2.379001E-6 -5.419448E-6 2.800000E+0 -3.692543E-6 -1.732626E-6 -5.496223E-6 2.900000E+0 -3.372967E-6 -9.377216E-7 -5.366864E-6 3.000000E+0 -2.848403E-6 5.359159E-9 -5.315845E-6 3.100000E+0 -2.112251E-6 1.083102E-6 -5.181311E-6 3.200000E+0 -1.162678E-6 2.267180E-6 -4.823026E-6 3.300000E+0 1.748432E-10 3.549839E-6 -4.201886E-6 | [POWER Clamp] 0.0 1.748432E-10 5.359161E-9 1.416112E-11 -1.000000E-1 1.354066E-6 1.083102E-6 2.030451E-6 -2.000000E-1 2.854915E-6 2.267180E-6 4.274175E-6 -3.000000E-1 4.490751E-6 3.549839E-6 6.711533E-6 -4.000000E-1 6.262577E-6 4.931402E-6 9.336912E-6 -5.000000E-1 8.254340E-6 6.441529E-6 1.224903E-5 -6.000000E-1 1.070997E-5 8.245693E-6 1.583843E-5 -7.000000E-1 1.446902E-5 1.085972E-5 2.165169E-5 -8.000000E-1 2.051189E-5 1.493423E-5 3.104841E-5 -9.000000E-1 2.885909E-5 2.065722E-5 4.382659E-5 -1.000000E+0 3.908043E-5 2.784153E-5 5.907407E-5 -1.100000E+0 5.065801E-5 3.622442E-5 7.538325E-5 -1.200000E+0 6.244965E-5 4.548469E-5 8.401681E-5 -1.300000E+0 6.296818E-5 5.479455E-5 7.578065E-5 -1.400000E+0 5.763440E-5 5.327977E-5 7.759369E-5 -1.500000E+0 5.943731E-5 4.983548E-5 8.018630E-5 -1.600000E+0 6.061291E-5 5.079836E-5 8.187681E-5 -1.700000E+0 6.154805E-5 5.146186E-5 8.337829E-5 -1.800000E+0 6.242844E-5 5.205382E-5 8.483828E-5 -1.900000E+0 6.331702E-5 5.264061E-5 8.632654E-5 -2.000000E+0 6.425089E-5 5.325511E-5 8.789046E-5 -2.100000E+0 6.525852E-5 5.392051E-5 8.956949E-5 -2.200000E+0 6.636498E-5 5.465627E-5 9.139978E-5 -2.300000E+0 6.759373E-5 5.548021E-5 9.341599E-5 -2.400000E+0 6.896717E-5 5.640915E-5 9.565160E-5 -2.500000E+0 7.050680E-5 5.745917E-5 9.813893E-5 -2.600000E+0 7.223307E-5 5.864553E-5 1.009086E-4 -2.700000E+0 7.416508E-5 5.998258E-5 1.039891E-4 -2.800000E+0 7.632027E-5 6.148355E-5 1.074061E-4 -2.900000E+0 7.871414E-5 6.316038E-5 1.111820E-4 -3.000000E+0 8.135999E-5 6.502353E-5 1.153353E-4 -3.100000E+0 8.426865E-5 6.708183E-5 1.198806E-4 -3.200000E+0 8.744834E-5 6.934239E-5 1.248280E-4 -3.300000E+0 9.090459E-5 7.181049E-5 1.301832E-4 | |[End lvds_i_n | |====================================================================== | [Model] lvttl_o Model_type 3-state Enable Active-High Polarity Non-Inverting Vref=0 Vmeas=1.65 Rref=1k Cref=10p C_comp 6p 6p 6p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.367896E-1 1.173764E-1 1.662351E-1 -3.200000E+0 1.334097E-1 1.141942E-1 1.623299E-1 -3.100000E+0 1.299417E-1 1.109598E-1 1.583012E-1 -3.000000E+0 1.263911E-1 1.076765E-1 1.541680E-1 -2.900000E+0 1.227620E-1 1.043463E-1 1.499325E-1 -2.800000E+0 1.190523E-1 1.009700E-1 1.455900E-1 -2.700000E+0 1.152711E-1 9.754998E-2 1.411454E-1 -2.600000E+0 1.114165E-1 9.408804E-2 1.366005E-1 -2.500000E+0 1.074904E-1 9.058572E-2 1.319573E-1 -2.400000E+0 1.034953E-1 8.704524E-2 1.272182E-1 -2.300000E+0 9.943363E-2 8.346864E-2 1.223859E-1 -2.200000E+0 9.530834E-2 7.985822E-2 1.174643E-1 -2.100000E+0 9.112261E-2 7.621624E-2 1.124547E-1 -2.000000E+0 8.688003E-2 7.254537E-2 1.073621E-1 -1.900000E+0 8.258460E-2 6.884842E-2 1.021912E-1 -1.800000E+0 7.824081E-2 6.512824E-2 9.694750E-2 -1.700000E+0 7.385409E-2 6.138787E-2 9.163586E-2 -1.600000E+0 6.942933E-2 5.763054E-2 8.626434E-2 -1.500000E+0 6.497358E-2 5.385972E-2 8.083958E-2 -1.400000E+0 6.049451E-2 5.007940E-2 7.537228E-2 -1.300000E+0 5.600048E-2 4.629418E-2 6.987160E-2 -1.200000E+0 5.150142E-2 4.250951E-2 6.435354E-2 -1.100000E+0 4.700947E-2 3.873168E-2 5.883346E-2 -1.000000E+0 4.253978E-2 3.496740E-2 5.333910E-2 -9.000000E-1 3.811263E-2 3.122286E-2 4.788999E-2 -8.000000E-1 3.375449E-2 2.750136E-2 4.252784E-2 -7.000000E-1 2.948561E-2 2.380090E-2 3.727729E-2 -6.000000E-1 2.528228E-2 2.011391E-2 3.207937E-2 -5.000000E-1 2.108802E-2 1.649762E-2 2.684791E-2 -4.000000E-1 1.687832E-2 1.310900E-2 2.155952E-2 -3.000000E-1 1.265287E-2 9.778153E-3 1.620879E-2 -2.000000E-1 8.421750E-3 6.475050E-3 1.083173E-2 -1.000000E-1 4.198716E-3 3.210434E-3 5.424015E-3 0.0 -5.593390E-11 -5.334186E-10 -2.364680E-11 10.000000E-2 -4.114131E-3 -3.116215E-3 -5.355289E-3 2.000000E-1 -8.094493E-3 -6.109266E-3 -1.057073E-2 3.000000E-1 -1.193897E-2 -8.977726E-3 -1.564340E-2 4.000000E-1 -1.564544E-2 -1.172016E-2 -2.057033E-2 5.000000E-1 -1.921175E-2 -1.433515E-2 -2.534848E-2 6.000000E-1 -2.263576E-2 -1.682125E-2 -2.997481E-2 7.000000E-1 -2.591530E-2 -1.917704E-2 -3.444620E-2 8.000000E-1 -2.904819E-2 -2.140111E-2 -3.875952E-2 9.000000E-1 -3.203225E-2 -2.349203E-2 -4.291157E-2 1.000000E+0 -3.486530E-2 -2.544840E-2 -4.689912E-2 1.100000E+0 -3.754513E-2 -2.726884E-2 -5.071890E-2 1.200000E+0 -4.006956E-2 -2.895198E-2 -5.436760E-2 1.300000E+0 -4.243640E-2 -3.049654E-2 -5.784187E-2 1.400000E+0 -4.464349E-2 -3.190129E-2 -6.113832E-2 1.500000E+0 -4.668871E-2 -3.316524E-2 -6.425349E-2 1.600000E+0 -4.857002E-2 -3.428780E-2 -6.718388E-2 1.700000E+0 -5.028557E-2 -3.526944E-2 -6.992591E-2 1.800000E+0 -5.183388E-2 -3.611321E-2 -7.247582E-2 1.900000E+0 -5.321447E-2 -3.682806E-2 -7.482954E-2 2.000000E+0 -5.442922E-2 -3.743261E-2 -7.698234E-2 2.100000E+0 -5.548532E-2 -3.795227E-2 -7.892819E-2 2.200000E+0 -5.639858E-2 -3.840964E-2 -8.065957E-2 2.300000E+0 -5.719190E-2 -3.882003E-2 -8.217118E-2 2.400000E+0 -5.788878E-2 -3.919339E-2 -8.347049E-2 2.500000E+0 -5.850888E-2 -3.953656E-2 -8.458316E-2 2.600000E+0 -5.906740E-2 -3.985460E-2 -8.554384E-2 2.700000E+0 -5.957593E-2 -4.015143E-2 -8.638498E-2 2.800000E+0 -6.004342E-2 -4.043014E-2 -8.713271E-2 2.900000E+0 -6.047682E-2 -4.069326E-2 -8.780691E-2 3.000000E+0 -6.088161E-2 -4.094284E-2 -8.842256E-2 3.100000E+0 -6.126218E-2 -4.118060E-2 -8.899102E-2 3.200000E+0 -6.162207E-2 -4.140789E-2 -8.952095E-2 3.300000E+0 -6.196419E-2 -4.162424E-2 -9.001908E-2 3.400000E+0 -6.229090E-2 -4.179696E-2 -9.049070E-2 3.500000E+0 -6.260417E-2 -4.133788E-2 -9.093999E-2 3.600000E+0 -6.290492E-2 -4.090087E-2 -9.137033E-2 3.700000E+0 -6.318128E-2 -4.104019E-2 -9.178446E-2 3.800000E+0 -6.331107E-2 -4.120256E-2 -9.218463E-2 3.900000E+0 -6.313920E-2 -4.139454E-2 -9.257241E-2 4.000000E+0 -6.302833E-2 -4.160278E-2 -9.293597E-2 4.100000E+0 -6.308971E-2 -4.182583E-2 -9.306133E-2 4.200000E+0 -6.324175E-2 -4.204978E-2 -9.248664E-2 4.300000E+0 -6.343915E-2 -4.228403E-2 -9.200744E-2 | [Pulldown] -1.000000E+0 -4.420781E-2 -2.764715E-2 -5.361781E-2 -9.000000E-1 -4.148968E-2 -2.599323E-2 -5.054112E-2 -8.000000E-1 -3.853615E-2 -2.444165E-2 -4.720401E-2 -7.000000E-1 -3.526874E-2 -2.299125E-2 -4.350161E-2 -6.000000E-1 -3.152785E-2 -2.132974E-2 -3.921451E-2 -5.000000E-1 -2.705990E-2 -1.974850E-2 -3.389731E-2 -4.000000E-1 -2.189987E-2 -1.652922E-2 -2.750502E-2 -3.000000E-1 -1.650546E-2 -1.243726E-2 -2.077427E-2 -2.000000E-1 -1.104583E-2 -8.290296E-3 -1.393879E-2 -1.000000E-1 -5.541752E-3 -4.140731E-3 -7.013421E-3 0.0 -3.466750E-11 -1.465340E-11 -5.076400E-11 1.000000E-1 5.465938E-3 4.045079E-3 6.968224E-3 2.000000E-1 1.074481E-2 7.913327E-3 1.375623E-2 3.000000E-1 1.583290E-2 1.160238E-2 2.035922E-2 4.000000E-1 2.072637E-2 1.510980E-2 2.677218E-2 5.000000E-1 2.542124E-2 1.843305E-2 3.298992E-2 6.000000E-1 2.991340E-2 2.156955E-2 3.900702E-2 7.000000E-1 3.419864E-2 2.451669E-2 4.481789E-2 8.000000E-1 3.827262E-2 2.727180E-2 5.041667E-2 9.000000E-1 4.213088E-2 2.983226E-2 5.579727E-2 1.000000E+0 4.576886E-2 3.219544E-2 6.095335E-2 1.100000E+0 4.918188E-2 3.435880E-2 6.587829E-2 1.200000E+0 5.236518E-2 3.631992E-2 7.056512E-2 1.300000E+0 5.531391E-2 3.807652E-2 7.500654E-2 1.400000E+0 5.802314E-2 3.962653E-2 7.919485E-2 1.500000E+0 6.048784E-2 4.096794E-2 8.312186E-2 1.600000E+0 6.270280E-2 4.209854E-2 8.677881E-2 1.700000E+0 6.466230E-2 4.301484E-2 9.015619E-2 1.800000E+0 6.635912E-2 4.371035E-2 9.324333E-2 1.900000E+0 6.778194E-2 4.418050E-2 9.602756E-2 2.000000E+0 6.890969E-2 4.445536E-2 9.849208E-2 2.100000E+0 6.971241E-2 4.460948E-2 1.006104E-1 2.200000E+0 7.020187E-2 4.470456E-2 1.023350E-1 2.300000E+0 7.047777E-2 4.477115E-2 1.035939E-1 2.400000E+0 7.064419E-2 4.482282E-2 1.043728E-1 2.500000E+0 7.075750E-2 4.486591E-2 1.048101E-1 2.600000E+0 7.084323E-2 4.490369E-2 1.050695E-1 2.700000E+0 7.091332E-2 4.493798E-2 1.052430E-1 2.800000E+0 7.097382E-2 4.496986E-2 1.053723E-1 2.900000E+0 7.102808E-2 4.500000E-2 1.054767E-1 3.000000E+0 7.107806E-2 4.502885E-2 1.055659E-1 3.100000E+0 7.112498E-2 4.505672E-2 1.056454E-1 3.200000E+0 7.116964E-2 4.508387E-2 1.057182E-1 3.300000E+0 7.121260E-2 4.511059E-2 1.057862E-1 3.400000E+0 7.125421E-2 4.513936E-2 1.058507E-1 3.500000E+0 7.129491E-2 4.521230E-2 1.059126E-1 3.600000E+0 7.133525E-2 4.557573E-2 1.059725E-1 3.700000E+0 7.137566E-2 4.607629E-2 1.060308E-1 3.800000E+0 7.141918E-2 4.665178E-2 1.060847E-1 3.900000E+0 7.148795E-2 4.734664E-2 1.061370E-1 4.000000E+0 7.169035E-2 4.818653E-2 1.062066E-1 4.100000E+0 7.227813E-2 4.917493E-2 1.062708E-1 4.200000E+0 7.338529E-2 5.030260E-2 1.063492E-1 4.300000E+0 7.494652E-2 5.155727E-2 1.065109E-1 4.400000E+0 7.684807E-2 5.292864E-2 1.070748E-1 4.500000E+0 7.909370E-2 5.440958E-2 1.084027E-1 4.600000E+0 8.157356E-2 5.599588E-2 1.104422E-1 4.700000E+0 8.427973E-2 5.768552E-2 1.130111E-1 4.800000E+0 8.718983E-2 5.947814E-2 1.160427E-1 4.900000E+0 9.028625E-2 6.137449E-2 1.194450E-1 5.000000E+0 9.355526E-2 6.337604E-2 1.231580E-1 5.100000E+0 9.698690E-2 6.548446E-2 1.271376E-1 5.200000E+0 1.005719E-1 6.770120E-2 1.313642E-1 5.300000E+0 1.043056E-1 7.002533E-2 1.358114E-1 5.400000E+0 1.081746E-1 7.245561E-2 1.404650E-1 5.500000E+0 1.121735E-1 7.498930E-2 1.453020E-1 5.600000E+0 1.162940E-1 7.762244E-2 1.503097E-1 5.700000E+0 1.205269E-1 8.035005E-2 1.554677E-1 5.800000E+0 1.248621E-1 8.316609E-2 1.607601E-1 5.900000E+0 1.292887E-1 8.606360E-2 1.661683E-1 6.000000E+0 1.337866E-1 8.903473E-2 1.716725E-1 6.100000E+0 1.383584E-1 9.207097E-2 1.772549E-1 6.200000E+0 1.429876E-1 9.516324E-2 1.828854E-1 6.300000E+0 1.476509E-1 9.830214E-2 1.885432E-1 6.400000E+0 1.523380E-1 1.014781E-1 1.942030E-1 6.500000E+0 1.570324E-1 1.046814E-1 1.998396E-1 6.600000E+0 1.617319E-1 1.079027E-1 2.054393E-1 | [GND Clamp] -2.000000E+0 -1.098502E-1 -1.454758E-1 -1.712525E-1 -1.900000E+0 -1.024084E-1 -1.353308E-1 -1.608449E-1 -1.800000E+0 -9.493917E-2 -1.252022E-1 -1.503500E-1 -1.700000E+0 -8.745554E-2 -1.150888E-1 -1.397686E-1 -1.600000E+0 -7.993981E-2 -1.049943E-1 -1.290914E-1 -1.500000E+0 -7.241442E-2 -9.493130E-2 -1.183196E-1 -1.400000E+0 -6.488975E-2 -8.488877E-2 -1.074573E-1 -1.300000E+0 -5.737265E-2 -7.489764E-2 -9.649315E-2 -1.200000E+0 -4.987354E-2 -6.497177E-2 -8.542393E-2 -1.100000E+0 -4.240412E-2 -5.511348E-2 -7.421746E-2 -1.000000E+0 -3.496527E-2 -4.537258E-2 -6.277453E-2 -9.000000E-1 -2.753796E-2 -3.578532E-2 -5.084136E-2 -8.000000E-1 -2.008199E-2 -2.644653E-2 -3.778933E-2 -7.000000E-1 -1.250723E-2 -1.752150E-2 -2.380523E-2 -6.000000E-1 -5.326520E-3 -9.316602E-3 -1.120591E-2 -5.000000E-1 -1.019371E-3 -2.201450E-3 -2.589753E-3 -4.000000E-1 -7.958635E-5 -1.240994E-4 -1.445953E-4 -3.000000E-1 -3.871501E-6 -6.748729E-6 -3.066116E-6 -2.000000E-1 -1.337208E-7 -3.474446E-7 -4.136387E-8 -1.000000E-1 -6.253119E-9 -1.826554E-8 -3.458086E-9 0.0 -2.697196E-9 -2.723691E-9 -2.883655E-9 1.000000E-1 -2.379857E-9 -1.834366E-9 -2.640779E-9 2.000000E-1 -2.129581E-9 -1.536156E-9 -2.400168E-9 3.000000E-1 -1.881963E-9 -1.261570E-9 -2.159668E-9 4.000000E-1 -1.634895E-9 -9.901002E-10 -1.919293E-9 5.000000E-1 -1.388132E-9 -7.197398E-10 -1.678801E-9 6.000000E-1 -1.141633E-9 -4.500940E-10 -1.438480E-9 7.000000E-1 -8.952015E-10 -1.810603E-10 -1.198151E-9 8.000000E-1 -6.490595E-10 8.757128E-11 -9.578156E-10 9.000000E-1 -4.028675E-10 3.559317E-10 -7.173706E-10 1.000000E+0 -1.568399E-10 6.239271E-10 -4.771419E-10 1.100000E+0 8.901990E-11 8.917875E-10 -2.366831E-10 1.200000E+0 3.348291E-10 1.159299E-9 3.440359E-12 1.300000E+0 5.807048E-10 1.426806E-9 2.440257E-10 1.400000E+0 8.264167E-10 1.693856E-9 4.839307E-10 1.500000E+0 1.072428E-9 1.961375E-9 7.242988E-10 1.600000E+0 1.318281E-9 2.228687E-9 9.646683E-10 1.700000E+0 1.563989E-9 2.495810E-9 1.204824E-9 1.800000E+0 1.810007E-9 2.763222E-9 1.445437E-9 1.900000E+0 2.055892E-9 3.030727E-9 1.685373E-9 2.000000E+0 2.302112E-9 3.298830E-9 1.925780E-9 2.100000E+0 2.548227E-9 3.567595E-9 2.165962E-9 2.200000E+0 2.794724E-9 3.836433E-9 2.406388E-9 2.300000E+0 3.040939E-9 4.104536E-9 2.646368E-9 2.400000E+0 3.288281E-9 4.360685E-9 2.886822E-9 2.500000E+0 3.535434E-9 4.589117E-9 3.127752E-9 2.600000E+0 3.780620E-9 4.807316E-9 3.368245E-9 2.700000E+0 4.003901E-9 4.937745E-9 3.608321E-9 2.800000E+0 4.210798E-9 4.195784E-9 3.848421E-9 2.900000E+0 4.421863E-9 4.386615E-9 4.077196E-9 3.000000E+0 2.731782E-9 6.362775E-9 4.280545E-9 3.100000E+0 -1.340000E-9 9.485710E-9 4.483495E-9 3.200000E+0 -6.975043E-10 9.872282E-9 4.718792E-9 3.300000E+0 5.396531E-9 8.482461E-9 -2.382727E-9 3.400000E+0 6.909177E-8 8.670931E-9 -1.867162E-9 3.500000E+0 1.199157E-7 8.967989E-9 -5.029364E-10 3.600000E+0 1.640426E-8 9.272348E-9 5.633503E-9 3.700000E+0 8.090723E-9 9.583656E-9 2.053246E-7 3.800000E+0 8.368604E-9 9.900710E-9 4.088091E-6 3.900000E+0 8.640184E-9 1.022598E-8 9.874001E-6 4.000000E+0 8.912473E-9 1.055831E-8 8.350419E-9 4.100000E+0 9.187488E-9 1.089933E-8 8.698192E-9 4.200000E+0 9.464998E-9 1.125160E-8 8.956576E-9 4.300000E+0 9.745209E-9 1.161178E-8 9.210629E-9 4.400000E+0 1.002929E-8 1.198523E-8 9.464912E-9 4.500000E+0 1.031564E-8 1.237004E-8 9.719452E-9 4.600000E+0 1.060545E-8 1.276800E-8 9.974270E-9 4.700000E+0 1.090079E-8 1.317998E-8 1.022939E-8 4.800000E+0 1.119921E-8 1.360689E-8 1.048482E-8 4.900000E+0 1.150374E-8 1.405152E-8 1.074153E-8 5.000000E+0 1.181193E-8 1.451208E-8 1.099770E-8 5.100000E+0 1.212593E-8 1.498961E-8 1.125611E-8 5.200000E+0 1.244604E-8 1.548967E-8 1.151403E-8 5.300000E+0 1.277170E-8 1.600878E-8 1.177244E-8 5.400000E+0 1.310508E-8 1.655076E-8 1.203317E-8 5.500000E+0 1.344561E-8 1.711490E-8 1.229352E-8 5.600000E+0 1.379277E-8 1.770418E-8 1.255538E-8 5.700000E+0 1.414967E-8 1.831978E-8 1.281965E-8 5.800000E+0 1.451305E-8 1.896200E-8 1.308459E-8 5.900000E+0 1.488789E-8 1.963298E-8 1.335114E-8 6.000000E+0 1.527005E-8 2.033309E-8 1.361934E-8 6.100000E+0 1.566268E-8 2.106455E-8 1.388923E-8 6.200000E+0 1.606717E-8 2.182961E-8 1.416088E-8 6.300000E+0 1.648124E-8 2.262597E-8 1.443431E-8 6.400000E+0 1.690719E-8 2.345958E-8 1.471051E-8 6.500000E+0 1.734371E-8 2.432918E-8 1.498769E-8 6.600000E+0 1.779310E-8 2.523621E-8 1.526685E-8 | [POWER Clamp] 6.600000E+0 -2.066010E-1 -2.822711E-1 -2.996731E-1 6.500000E+0 -1.986887E-1 -2.714552E-1 -2.899279E-1 6.400000E+0 -1.909038E-1 -2.606866E-1 -2.802486E-1 6.300000E+0 -1.832457E-1 -2.499583E-1 -2.705982E-1 6.200000E+0 -1.757174E-1 -2.392671E-1 -2.609463E-1 6.100000E+0 -1.683134E-1 -2.286124E-1 -2.512680E-1 6.000000E+0 -1.610059E-1 -2.179985E-1 -2.415432E-1 5.900000E+0 -1.537519E-1 -2.074326E-1 -2.317561E-1 5.800000E+0 -1.465140E-1 -1.969250E-1 -2.218950E-1 5.700000E+0 -1.392550E-1 -1.864882E-1 -2.119510E-1 5.600000E+0 -1.319611E-1 -1.761313E-1 -2.019181E-1 5.500000E+0 -1.246268E-1 -1.658554E-1 -1.917925E-1 5.400000E+0 -1.172514E-1 -1.556452E-1 -1.815719E-1 5.300000E+0 -1.098369E-1 -1.454758E-1 -1.712555E-1 5.200000E+0 -1.023880E-1 -1.353308E-1 -1.608439E-1 5.100000E+0 -9.491948E-2 -1.252022E-1 -1.503486E-1 5.000000E+0 -8.742665E-2 -1.150888E-1 -1.397673E-1 4.900000E+0 -7.991366E-2 -1.049943E-1 -1.290906E-1 4.800000E+0 -7.238878E-2 -9.492470E-2 -1.183196E-1 4.700000E+0 -6.486136E-2 -8.488877E-2 -1.074545E-1 4.600000E+0 -5.736803E-2 -7.489764E-2 -9.649234E-2 4.500000E+0 -4.986958E-2 -6.496587E-2 -8.542203E-2 4.400000E+0 -4.239896E-2 -5.511348E-2 -7.421179E-2 4.300000E+0 -3.495949E-2 -4.537032E-2 -6.277256E-2 4.200000E+0 -2.753796E-2 -3.578532E-2 -5.084136E-2 4.100000E+0 -2.008199E-2 -2.644653E-2 -3.778933E-2 4.000000E+0 -1.250723E-2 -1.752150E-2 -2.380523E-2 3.900000E+0 -5.326520E-3 -9.316602E-3 -1.120591E-2 3.800000E+0 -1.019371E-3 -2.201448E-3 -2.589753E-3 3.700000E+0 -7.958635E-5 -1.240994E-4 -1.445953E-4 3.600000E+0 -3.871501E-6 -6.748729E-6 -3.066117E-6 3.500000E+0 -1.337208E-7 -3.474445E-7 -4.136387E-8 3.400000E+0 -6.253115E-9 -1.826551E-8 -3.458096E-9 3.300000E+0 -2.697196E-9 -2.723691E-9 -2.883655E-9 3.200000E+0 -2.379857E-9 -1.834366E-9 -2.640779E-9 3.100000E+0 -2.129581E-9 -1.536156E-9 -2.400168E-9 3.000000E+0 -1.881963E-9 -1.261570E-9 -2.159668E-9 2.900000E+0 -1.634895E-9 -9.901002E-10 -1.919293E-9 2.800000E+0 -1.388132E-9 -7.197398E-10 -1.678801E-9 2.700000E+0 -1.141633E-9 -4.500940E-10 -1.438480E-9 2.600000E+0 -8.952015E-10 -1.810603E-10 -1.198151E-9 2.500000E+0 -6.490595E-10 8.757128E-11 -9.578156E-10 2.400000E+0 -4.028675E-10 3.559317E-10 -7.173706E-10 2.300000E+0 -1.568399E-10 6.239271E-10 -4.771419E-10 2.200000E+0 8.901990E-11 8.917875E-10 -2.366831E-10 2.100000E+0 3.348291E-10 1.159299E-9 3.440359E-12 2.000000E+0 5.807048E-10 1.426806E-9 2.440257E-10 1.900000E+0 8.264167E-10 1.693856E-9 4.839307E-10 1.800000E+0 1.072428E-9 1.961375E-9 7.242988E-10 1.700000E+0 1.318281E-9 2.228687E-9 9.646683E-10 1.600000E+0 1.563989E-9 2.495810E-9 1.204824E-9 1.500000E+0 1.810007E-9 2.763222E-9 1.445437E-9 1.400000E+0 2.055892E-9 3.030727E-9 1.685373E-9 1.300000E+0 2.302112E-9 3.298830E-9 1.925780E-9 1.200000E+0 2.548227E-9 3.567595E-9 2.165962E-9 1.100000E+0 2.794724E-9 3.836433E-9 2.406388E-9 1.000000E+0 3.040939E-9 4.104536E-9 2.646368E-9 9.000000E-1 3.288281E-9 4.360685E-9 2.886822E-9 8.000000E-1 3.535434E-9 4.589117E-9 3.127752E-9 7.000000E-1 3.780620E-9 4.807316E-9 3.368245E-9 6.000000E-1 4.003901E-9 4.937745E-9 3.608321E-9 5.000000E-1 4.210798E-9 4.195784E-9 3.848421E-9 4.000000E-1 4.421863E-9 4.386615E-9 4.077196E-9 3.000000E-1 2.731782E-9 6.362775E-9 4.280545E-9 2.000000E-1 -1.340000E-9 9.485710E-9 4.483495E-9 10.000000E-2 -6.975043E-10 9.872282E-9 4.718792E-9 0.0 5.396531E-9 8.482461E-9 -2.382727E-9 -1.000000E-1 6.909177E-8 8.670931E-9 -1.867162E-9 -2.000000E-1 1.199157E-7 8.967989E-9 -5.029364E-10 -3.000000E-1 1.640426E-8 9.272348E-9 5.633503E-9 -4.000000E-1 8.090723E-9 9.583656E-9 2.053246E-7 -5.000000E-1 8.368604E-9 9.900710E-9 4.088091E-6 -6.000000E-1 8.640184E-9 1.022598E-8 9.874001E-6 -7.000000E-1 8.912473E-9 1.055831E-8 8.350419E-9 -8.000000E-1 9.187488E-9 1.089933E-8 8.698192E-9 -9.000000E-1 9.464998E-9 1.125160E-8 8.956576E-9 -1.000000E+0 9.745209E-9 1.161178E-8 9.210629E-9 -1.100000E+0 1.002929E-8 1.198523E-8 9.464912E-9 -1.200000E+0 1.031564E-8 1.237004E-8 9.719452E-9 -1.300000E+0 1.060545E-8 1.276800E-8 9.974270E-9 -1.400000E+0 1.090079E-8 1.317998E-8 1.022939E-8 -1.500000E+0 1.119921E-8 1.360689E-8 1.048482E-8 -1.600000E+0 1.150374E-8 1.405152E-8 1.074153E-8 -1.700000E+0 1.181193E-8 1.451208E-8 1.099770E-8 -1.800000E+0 1.212593E-8 1.498961E-8 1.125611E-8 -1.900000E+0 1.244604E-8 1.548967E-8 1.151403E-8 -2.000000E+0 1.277170E-8 1.600878E-8 1.177244E-8 -2.100000E+0 1.310508E-8 1.655076E-8 1.203317E-8 -2.200000E+0 1.344561E-8 1.711490E-8 1.229352E-8 -2.300000E+0 1.379277E-8 1.770418E-8 1.255538E-8 -2.400000E+0 1.414967E-8 1.831978E-8 1.281965E-8 -2.500000E+0 1.451305E-8 1.896200E-8 1.308459E-8 -2.600000E+0 1.488789E-8 1.963298E-8 1.335114E-8 -2.700000E+0 1.527005E-8 2.033309E-8 1.361934E-8 -2.800000E+0 1.566268E-8 2.106455E-8 1.388923E-8 -2.900000E+0 1.606717E-8 2.182961E-8 1.416088E-8 -3.000000E+0 1.648124E-8 2.262597E-8 1.443431E-8 -3.100000E+0 1.690719E-8 2.345958E-8 1.471051E-8 -3.200000E+0 1.734371E-8 2.432918E-8 1.498769E-8 -3.300000E+0 1.779310E-8 2.523621E-8 1.526685E-8 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.300000E+0 3.000000E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-10 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600000E+0 7.070707E-10 3.300000E+0 3.000000E+0 3.600000E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.111111E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.313131E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.414141E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-9 3.300000E+0 3.000000E+0 3.599999E+0 1.616162E-9 3.300000E+0 3.000000E+0 3.599987E+0 1.717172E-9 3.300000E+0 3.000000E+0 3.599908E+0 1.818182E-9 3.300000E+0 3.000000E+0 3.599757E+0 1.919192E-9 3.300000E+0 3.000000E+0 3.599277E+0 2.020202E-9 3.300000E+0 3.000000E+0 3.463570E+0 2.121212E-9 3.300000E+0 3.000000E+0 2.786959E+0 2.222222E-9 3.300000E+0 3.000000E+0 2.113737E+0 2.323232E-9 3.300000E+0 3.000000E+0 1.452528E+0 2.424242E-9 3.300000E+0 3.000000E+0 9.418538E-1 2.525253E-9 3.300001E+0 3.000000E+0 9.078703E-1 2.626263E-9 3.300005E+0 3.000000E+0 8.819014E-1 2.727273E-9 3.300015E+0 3.000000E+0 8.787431E-1 2.828283E-9 3.299921E+0 3.000000E+0 8.763880E-1 2.929293E-9 3.299561E+0 3.000000E+0 8.760980E-1 3.030303E-9 3.299185E+0 3.000000E+0 8.758204E-1 3.131313E-9 3.298769E+0 3.000000E+0 8.755717E-1 3.232323E-9 3.277166E+0 3.000000E+0 8.754294E-1 3.333333E-9 3.210541E+0 3.000000E+0 8.755137E-1 3.434343E-9 2.924893E+0 3.000000E+0 8.755925E-1 3.535354E-9 2.214081E+0 3.000000E+0 8.756609E-1 3.636364E-9 1.642931E+0 3.000000E+0 8.756829E-1 3.737374E-9 1.320068E+0 3.000000E+0 8.756226E-1 3.838384E-9 1.102909E+0 3.000000E+0 8.755669E-1 3.939394E-9 1.058214E+0 3.000000E+0 8.755186E-1 4.040404E-9 1.027374E+0 3.000000E+0 8.755090E-1 4.141414E-9 1.017318E+0 2.999999E+0 8.755575E-1 4.242424E-9 1.010434E+0 3.000000E+0 8.756011E-1 4.343434E-9 1.007930E+0 3.000001E+0 8.756379E-1 4.444444E-9 1.006243E+0 3.000002E+0 8.756330E-1 4.545455E-9 1.005594E+0 3.000001E+0 8.755751E-1 4.646465E-9 1.005075E+0 3.000006E+0 8.755228E-1 4.747475E-9 1.004707E+0 3.000018E+0 8.754769E-1 4.848485E-9 1.004490E+0 2.999958E+0 8.754777E-1 4.949495E-9 1.004437E+0 2.999822E+0 8.755292E-1 5.050505E-9 1.004387E+0 2.999511E+0 8.755745E-1 5.151515E-9 1.004340E+0 2.999025E+0 8.756137E-1 5.252525E-9 1.004321E+0 2.999131E+0 8.756013E-1 5.353535E-9 1.004327E+0 2.999784E+0 8.755413E-1 5.454545E-9 1.004333E+0 3.004330E+0 8.754880E-1 5.555556E-9 1.004338E+0 3.012194E+0 8.754405E-1 5.656566E-9 1.004338E+0 2.905852E+0 8.754497E-1 5.757576E-9 1.004333E+0 2.709778E+0 8.755034E-1 5.858586E-9 1.004329E+0 2.389510E+0 8.755498E-1 5.959596E-9 1.004325E+0 1.979309E+0 8.755909E-1 6.060606E-9 1.004325E+0 1.691016E+0 8.755710E-1 6.161616E-9 1.004326E+0 1.483994E+0 8.755104E-1 6.262626E-9 1.004327E+0 1.363845E+0 8.754576E-1 6.363636E-9 1.004328E+0 1.296941E+0 8.754097E-1 6.464646E-9 1.004326E+0 1.258663E+0 8.754275E-1 6.565657E-9 1.004323E+0 1.236486E+0 8.754824E-1 6.666667E-9 1.004320E+0 1.221921E+0 8.755288E-1 6.767677E-9 1.004317E+0 1.211277E+0 8.755710E-1 6.868687E-9 1.004317E+0 1.204874E+0 8.755433E-1 6.969697E-9 1.004317E+0 1.200466E+0 8.754828E-1 7.070707E-9 1.004318E+0 1.197677E+0 8.754313E-1 7.171717E-9 1.004318E+0 1.195581E+0 8.753835E-1 7.272727E-9 1.004316E+0 1.194385E+0 8.754100E-1 7.373737E-9 1.004313E+0 1.193539E+0 8.754654E-1 7.474747E-9 1.004311E+0 1.193006E+0 8.755079E-1 7.575758E-9 1.004308E+0 1.192584E+0 8.755458E-1 7.676768E-9 1.004308E+0 1.192336E+0 8.754765E-1 7.777778E-9 1.004308E+0 1.192143E+0 8.753733E-1 7.878788E-9 1.004308E+0 1.192039E+0 8.754263E-1 7.979798E-9 1.004309E+0 1.191960E+0 8.755235E-1 8.080808E-9 1.004306E+0 1.191930E+0 8.754668E-1 8.181818E-9 1.004304E+0 1.191913E+0 8.753716E-1 8.282828E-9 1.004301E+0 1.191894E+0 8.754348E-1 8.383838E-9 1.004299E+0 1.191874E+0 8.755327E-1 8.484848E-9 1.004299E+0 1.191853E+0 8.754712E-1 8.585859E-9 1.004300E+0 1.191832E+0 8.753793E-1 8.686869E-9 1.004300E+0 1.191829E+0 8.753887E-1 8.787879E-9 1.004300E+0 1.191830E+0 8.754147E-1 8.888889E-9 1.004298E+0 1.191841E+0 8.754656E-1 8.989899E-9 1.004295E+0 1.191853E+0 8.755200E-1 9.090909E-9 1.004293E+0 1.191850E+0 8.754921E-1 9.191919E-9 1.004290E+0 1.191845E+0 8.754551E-1 9.292929E-9 1.004291E+0 1.191832E+0 8.753992E-1 9.393939E-9 1.004292E+0 1.191817E+0 8.753416E-1 9.494949E-9 1.004291E+0 1.191819E+0 8.753700E-1 9.595960E-9 1.004291E+0 1.191822E+0 8.754038E-1 9.696970E-9 1.004287E+0 1.191835E+0 8.754573E-1 9.797980E-9 1.004284E+0 1.191847E+0 8.755116E-1 9.898990E-9 1.004286E+0 1.191827E+0 8.754127E-1 1.000000E-8 1.004289E+0 1.191806E+0 8.753106E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.056240E+0 1.597038E+0 2.512512E+0 1.010101E-10 2.056240E+0 1.597038E+0 2.512512E+0 2.020202E-10 2.056240E+0 1.597038E+0 2.512512E+0 3.030303E-10 2.056240E+0 1.597038E+0 2.512512E+0 4.040404E-10 2.056240E+0 1.597038E+0 2.512512E+0 5.050505E-10 2.056240E+0 1.597038E+0 2.512512E+0 6.060606E-10 2.056240E+0 1.597038E+0 2.512512E+0 7.070707E-10 2.056240E+0 1.597038E+0 2.512512E+0 8.080808E-10 2.056240E+0 1.597037E+0 2.512512E+0 9.090909E-10 2.056240E+0 1.597038E+0 2.512512E+0 1.010101E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.111111E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.212121E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.313131E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.414141E-9 2.056240E+0 1.597038E+0 2.512512E+0 1.515152E-9 2.056240E+0 1.597038E+0 2.512513E+0 1.616162E-9 2.056240E+0 1.597038E+0 2.512498E+0 1.717172E-9 2.056240E+0 1.597038E+0 2.512400E+0 1.818182E-9 2.056240E+0 1.597038E+0 2.511998E+0 1.919192E-9 2.056240E+0 1.597038E+0 2.510210E+0 2.020202E-9 2.056240E+0 1.597038E+0 2.316554E+0 2.121212E-9 2.056240E+0 1.597038E+0 1.355419E+0 2.222222E-9 2.056240E+0 1.597038E+0 5.397775E-1 2.323232E-9 2.056241E+0 1.597038E+0 2.399778E-1 2.424242E-9 2.056242E+0 1.597038E+0 1.082284E-2 2.525253E-9 2.056244E+0 1.597038E+0 5.376215E-3 2.626263E-9 2.056245E+0 1.597038E+0 1.230866E-3 2.727273E-9 2.056241E+0 1.597038E+0 7.891352E-4 2.828283E-9 2.056265E+0 1.597038E+0 4.454910E-4 2.929293E-9 2.056360E+0 1.597038E+0 3.540705E-4 3.030303E-9 2.056469E+0 1.597038E+0 2.726050E-4 3.131313E-9 2.056608E+0 1.597038E+0 2.143679E-4 3.232323E-9 1.968210E+0 1.597038E+0 1.685761E-4 3.333333E-9 1.691669E+0 1.597038E+0 1.492306E-4 3.434343E-9 1.280014E+0 1.597038E+0 1.498281E-4 3.535354E-9 6.060774E-1 1.597038E+0 1.891385E-4 3.636364E-9 1.446002E-1 1.597038E+0 2.166138E-4 3.737374E-9 6.082845E-2 1.597038E+0 2.230490E-4 3.838384E-9 7.649692E-3 1.597038E+0 2.106430E-4 3.939394E-9 4.385755E-3 1.597039E+0 1.674962E-4 4.040404E-9 2.091912E-3 1.597039E+0 1.368806E-4 4.141414E-9 1.253211E-3 1.597040E+0 1.250616E-4 4.242424E-9 6.828720E-4 1.597041E+0 1.330868E-4 4.343434E-9 4.831288E-4 1.597043E+0 1.685160E-4 4.444444E-9 3.292757E-4 1.597042E+0 1.904147E-4 4.545455E-9 2.338281E-4 1.597035E+0 1.950928E-4 4.646465E-9 1.767638E-4 1.597015E+0 1.784367E-4 4.747475E-9 1.647581E-4 1.596977E+0 1.367363E-4 4.848485E-9 1.510402E-4 1.596974E+0 1.097753E-4 4.949495E-9 1.354674E-4 1.597006E+0 9.878204E-5 5.050505E-9 1.184676E-4 1.597941E+0 1.109449E-4 5.151515E-9 1.000409E-4 1.599779E+0 1.462638E-4 5.252525E-9 9.170013E-5 1.599259E+0 1.657396E-4 5.353535E-9 9.266944E-5 1.596562E+0 1.705909E-4 5.454545E-9 1.020184E-4 1.533376E+0 1.506288E-4 5.555556E-9 1.185055E-4 1.418664E+0 1.095292E-4 5.656566E-9 1.242683E-4 1.124822E+0 8.556092E-5 5.757576E-9 1.216047E-4 6.902368E-1 7.505289E-5 5.858586E-9 1.100545E-4 3.806371E-1 9.130474E-5 5.959596E-9 9.206929E-5 1.615442E-1 1.269344E-4 6.060606E-9 8.544874E-5 5.528549E-2 1.443049E-4 6.161616E-9 8.640463E-5 2.424955E-2 1.495026E-4 6.262626E-9 9.675595E-5 1.000931E-2 1.262439E-4 6.363636E-9 1.128658E-4 6.063194E-3 8.554436E-5 6.464646E-9 1.169904E-4 3.650780E-3 6.442504E-5 6.565657E-9 1.143735E-4 2.101072E-3 5.431962E-5 6.666667E-9 1.018682E-4 1.323987E-3 7.466776E-5 6.767677E-9 8.426881E-5 9.449197E-4 1.107041E-4 6.868687E-9 7.921828E-5 6.402470E-4 1.260180E-4 6.969697E-9 8.007308E-5 3.705833E-4 1.315802E-4 7.070707E-9 9.126288E-5 2.673499E-4 1.049699E-4 7.171717E-9 1.068820E-4 2.354437E-4 6.457139E-5 7.272727E-9 1.094614E-4 2.056775E-4 4.623760E-5 7.373737E-9 1.069698E-4 1.767435E-4 3.648455E-5 7.474747E-9 9.375594E-5 1.525894E-4 6.093367E-5 7.575758E-9 7.677483E-5 1.301147E-4 9.739977E-5 7.676768E-9 7.332082E-5 1.109495E-4 9.519948E-5 7.777778E-9 7.413852E-5 9.282931E-5 8.078875E-5 7.878788E-9 8.606341E-5 8.209058E-5 8.165248E-5 7.979798E-9 1.011211E-4 7.343380E-5 8.682440E-5 8.080808E-9 1.022192E-4 6.925193E-5 7.871874E-5 8.181818E-9 9.982751E-5 6.618880E-5 6.729369E-5 8.282828E-9 8.598818E-5 7.309381E-5 4.761952E-5 8.383838E-9 6.963597E-5 8.218695E-5 2.613458E-5 8.484848E-9 6.769302E-5 8.510495E-5 6.938057E-5 8.585859E-9 6.849469E-5 8.684673E-5 1.249563E-4 8.686869E-9 8.109901E-5 7.484902E-5 8.486551E-5 8.787879E-9 9.562470E-5 6.061465E-5 2.920113E-5 8.888889E-9 9.534220E-5 5.440829E-5 2.353481E-5 8.989899E-9 9.304041E-5 4.929666E-5 2.468640E-5 9.090909E-9 7.862203E-5 6.202825E-5 5.835233E-5 9.191919E-9 6.285736E-5 7.674241E-5 9.563096E-5 9.292929E-9 6.475638E-5 8.246983E-5 8.870092E-5 9.393939E-9 6.819137E-5 8.741580E-5 7.792665E-5 9.494949E-9 8.444777E-5 7.240700E-5 3.983410E-5 9.595960E-9 1.015226E-4 5.612449E-5 -2.170858E-9 9.696970E-9 8.228217E-5 5.222731E-5 1.178194E-5 9.797980E-9 6.152866E-5 4.884619E-5 2.571690E-5 9.898990E-9 7.994049E-5 7.294193E-5 7.152185E-5 1.000000E-8 9.915162E-5 9.759842E-5 1.179772E-4 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.004186E+0 1.191728E+0 8.753698E-1 1.010101E-10 1.004186E+0 1.191728E+0 8.753697E-1 2.020202E-10 1.004186E+0 1.191728E+0 8.753697E-1 3.030303E-10 1.004186E+0 1.191728E+0 8.753693E-1 4.040404E-10 1.004186E+0 1.191728E+0 8.753690E-1 5.050505E-10 1.004186E+0 1.191728E+0 8.753709E-1 6.060606E-10 1.004186E+0 1.191728E+0 8.753728E-1 7.070707E-10 1.004189E+0 1.191730E+0 8.753757E-1 8.080808E-10 1.004192E+0 1.191732E+0 8.753798E-1 9.090909E-10 1.004202E+0 1.191737E+0 8.753985E-1 1.010101E-9 1.004207E+0 1.191742E+0 8.754064E-1 1.111111E-9 1.004155E+0 1.191741E+0 8.753174E-1 1.212121E-9 1.004105E+0 1.191738E+0 8.752438E-1 1.313131E-9 1.004067E+0 1.191712E+0 8.752833E-1 1.414141E-9 1.004035E+0 1.191691E+0 8.755775E-1 1.515152E-9 1.004036E+0 1.191691E+0 8.774359E-1 1.616162E-9 1.004044E+0 1.191692E+0 8.818380E-1 1.717172E-9 1.004090E+0 1.191703E+0 8.995951E-1 1.818182E-9 1.004138E+0 1.191712E+0 9.802986E-1 1.919192E-9 1.004195E+0 1.191721E+0 1.347758E+0 2.020202E-9 1.004245E+0 1.191729E+0 1.831031E+0 2.121212E-9 1.004263E+0 1.191736E+0 2.777563E+0 2.222222E-9 1.004280E+0 1.191741E+0 3.524155E+0 2.323232E-9 1.004296E+0 1.191741E+0 3.561871E+0 2.424242E-9 1.004303E+0 1.191742E+0 3.591130E+0 2.525253E-9 1.004281E+0 1.191741E+0 3.593610E+0 2.626263E-9 1.004258E+0 1.191740E+0 3.595633E+0 2.727273E-9 1.004234E+0 1.191738E+0 3.596352E+0 2.828283E-9 1.004215E+0 1.191736E+0 3.597002E+0 2.929293E-9 1.004208E+0 1.191734E+0 3.597474E+0 3.030303E-9 1.004203E+0 1.191732E+0 3.597899E+0 3.131313E-9 1.004197E+0 1.191731E+0 3.598213E+0 3.232323E-9 1.004193E+0 1.191730E+0 3.598496E+0 3.333333E-9 1.004193E+0 1.191729E+0 3.598711E+0 3.434343E-9 1.004192E+0 1.191728E+0 3.599011E+0 3.535354E-9 1.004191E+0 1.191728E+0 3.599479E+0 3.636364E-9 1.004191E+0 1.191728E+0 3.599677E+0 3.737374E-9 1.004189E+0 1.191728E+0 3.599395E+0 3.838384E-9 1.004187E+0 1.191727E+0 3.599269E+0 3.939394E-9 1.004186E+0 1.191727E+0 3.599396E+0 4.040404E-9 1.004185E+0 1.191727E+0 3.599486E+0 4.141414E-9 1.004186E+0 1.191726E+0 3.599519E+0 4.242424E-9 1.004187E+0 1.191726E+0 3.599548E+0 4.343434E-9 1.004187E+0 1.191726E+0 3.599571E+0 4.444444E-9 1.004187E+0 1.191726E+0 3.599592E+0 4.545455E-9 1.004186E+0 1.191726E+0 3.599612E+0 4.646465E-9 1.004186E+0 1.191726E+0 3.599630E+0 4.747475E-9 1.004185E+0 1.191726E+0 3.599645E+0 4.848485E-9 1.004224E+0 1.191726E+0 3.599659E+0 4.949495E-9 1.004305E+0 1.191726E+0 3.599671E+0 5.050505E-9 1.003764E+0 1.191726E+0 3.599683E+0 5.151515E-9 1.002600E+0 1.191726E+0 3.599696E+0 5.252525E-9 1.137620E+0 1.191726E+0 3.599706E+0 5.353535E-9 1.398346E+0 1.191726E+0 3.599714E+0 5.454545E-9 1.974160E+0 1.191726E+0 3.599723E+0 5.555556E-9 2.818381E+0 1.191726E+0 3.599734E+0 5.656566E-9 3.217831E+0 1.191726E+0 3.599744E+0 5.757576E-9 3.267818E+0 1.191726E+0 3.599752E+0 5.858586E-9 3.291062E+0 1.191726E+0 3.599759E+0 5.959596E-9 3.294940E+0 1.191726E+0 3.599764E+0 6.060606E-9 3.296888E+0 1.191726E+0 3.599771E+0 6.161616E-9 3.297548E+0 1.191726E+0 3.599778E+0 6.262626E-9 3.297961E+0 1.191726E+0 3.599785E+0 6.363636E-9 3.298222E+0 1.191726E+0 3.599793E+0 6.464646E-9 3.298400E+0 1.191726E+0 3.599800E+0 6.565657E-9 3.298531E+0 1.191726E+0 3.599806E+0 6.666667E-9 3.298633E+0 1.191726E+0 3.599810E+0 6.767677E-9 3.298720E+0 1.191726E+0 3.599814E+0 6.868687E-9 3.298843E+0 1.191726E+0 3.599818E+0 6.969697E-9 3.298984E+0 1.191726E+0 3.599823E+0 7.070707E-9 3.299024E+0 1.191744E+0 3.599829E+0 7.171717E-9 3.299021E+0 1.191770E+0 3.599836E+0 7.272727E-9 3.299065E+0 1.191861E+0 3.599841E+0 7.373737E-9 3.299128E+0 1.191976E+0 3.599845E+0 7.474747E-9 3.299217E+0 1.193834E+0 3.599847E+0 7.575758E-9 3.299314E+0 1.196303E+0 3.599850E+0 7.676768E-9 3.299338E+0 1.323037E+0 3.599853E+0 7.777778E-9 3.299337E+0 1.489012E+0 3.599857E+0 7.878788E-9 3.299318E+0 2.004336E+0 3.599862E+0 7.979798E-9 3.299292E+0 2.618193E+0 3.599867E+0 8.080808E-9 3.299346E+0 2.832921E+0 3.599871E+0 8.181818E-9 3.299420E+0 2.947866E+0 3.599874E+0 8.282828E-9 3.299514E+0 2.978774E+0 3.599875E+0 8.383838E-9 3.299613E+0 2.991235E+0 3.599876E+0 8.484848E-9 3.299617E+0 2.994707E+0 3.599879E+0 8.585859E-9 3.299602E+0 2.996468E+0 3.599882E+0 8.686869E-9 3.299563E+0 2.997467E+0 3.599886E+0 8.787879E-9 3.299519E+0 2.998342E+0 3.599891E+0 8.888889E-9 3.299555E+0 2.998509E+0 3.599894E+0 8.989899E-9 3.299602E+0 2.998580E+0 3.599896E+0 9.090909E-9 3.299670E+0 2.998680E+0 3.599897E+0 9.191919E-9 3.299740E+0 2.998783E+0 3.599897E+0 9.292929E-9 3.299726E+0 2.998920E+0 3.599900E+0 9.393939E-9 3.299705E+0 2.999061E+0 3.599902E+0 9.494949E-9 3.299662E+0 2.999113E+0 3.599906E+0 9.595960E-9 3.299617E+0 2.999160E+0 3.599910E+0 9.696970E-9 3.299657E+0 2.999203E+0 3.599912E+0 9.797980E-9 3.299699E+0 2.999246E+0 3.599913E+0 9.898990E-9 3.299764E+0 2.999293E+0 3.599913E+0 1.000000E-8 3.299829E+0 2.999340E+0 3.599912E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 -2.467165E-9 0.0 -7.521500E-9 3.030303E-10 -1.258254E-7 0.0 -3.835965E-7 4.040404E-10 -2.754456E-7 -2.386687E-8 -7.023540E-7 5.050505E-10 -1.055352E-6 -6.205386E-7 3.545096E-7 6.060606E-10 -1.719853E-6 -1.217983E-6 1.587372E-6 7.070707E-10 -5.763405E-7 -1.827540E-6 5.577558E-6 8.080808E-10 1.718756E-6 -2.291833E-6 1.236389E-5 9.090909E-10 1.725708E-5 -1.085605E-6 5.130587E-5 1.010101E-9 3.075432E-5 5.708709E-7 8.281227E-5 1.111111E-9 2.588189E-5 6.279579E-6 4.739850E-5 1.212121E-9 2.008087E-5 1.044957E-5 -2.035859E-6 1.313131E-9 7.470187E-6 3.335641E-6 -1.542879E-4 1.414141E-9 -5.189995E-6 -3.001411E-6 -3.168911E-4 1.515152E-9 -1.815425E-5 -4.566204E-6 -5.430803E-4 1.616162E-9 -2.897566E-5 -5.658981E-6 2.368915E-3 1.717172E-9 -2.854714E-5 -4.273672E-6 2.175638E-2 1.818182E-9 -2.684920E-5 -2.974231E-6 8.277544E-2 1.919192E-9 -1.936835E-5 -2.065968E-6 3.334496E-1 2.020202E-9 -1.194821E-5 -1.190010E-6 6.872616E-1 2.121212E-9 -4.770915E-6 -4.432788E-7 1.453625E+0 2.222222E-9 2.402808E-6 1.997571E-7 2.098244E+0 2.323232E-9 9.563851E-6 4.751451E-7 2.311226E+0 2.424242E-9 1.415738E-5 7.167945E-7 2.477002E+0 2.525253E-9 1.062044E-5 8.516050E-7 2.493293E+0 2.626263E-9 6.934540E-6 8.797639E-7 2.505907E+0 2.727273E-9 2.824676E-6 6.043759E-7 2.508058E+0 2.828283E-9 -1.209996E-7 3.486687E-7 2.509804E+0 2.929293E-9 -7.304666E-8 1.435695E-7 2.510510E+0 3.030303E-9 4.170732E-8 0.0 2.511074E+0 3.131313E-9 3.123303E-7 0.0 2.511307E+0 3.232323E-9 5.473017E-7 0.0 2.511502E+0 3.333333E-9 7.065132E-7 0.0 2.511617E+0 3.434343E-9 8.636961E-7 0.0 2.511700E+0 3.535354E-9 1.016941E-6 0.0 2.511724E+0 3.636364E-9 9.199262E-7 0.0 2.511679E+0 3.737374E-9 3.780049E-7 0.0 2.511513E+0 3.838384E-9 -1.780634E-7 0.0 2.511542E+0 3.939394E-9 -7.572140E-7 0.0 2.511890E+0 4.040404E-9 -8.427794E-7 0.0 2.512116E+0 4.141414E-9 -1.879670E-7 0.0 2.512159E+0 4.242424E-9 1.640172E-7 0.0 2.512189E+0 4.343434E-9 9.781007E-8 0.0 2.512200E+0 4.444444E-9 4.723761E-8 0.0 2.512212E+0 4.545455E-9 1.656384E-8 0.0 2.512225E+0 4.646465E-9 -2.153505E-7 0.0 2.512238E+0 4.747475E-9 -6.835039E-7 0.0 2.512251E+0 4.848485E-9 4.030334E-5 0.0 2.512261E+0 4.949495E-9 1.261998E-4 0.0 2.512269E+0 5.050505E-9 -4.263854E-4 0.0 2.512278E+0 5.151515E-9 -1.617452E-3 0.0 2.512286E+0 5.252525E-9 7.338044E-2 0.0 2.512293E+0 5.353535E-9 2.187066E-1 0.0 2.512300E+0 5.454545E-9 6.138465E-1 0.0 2.512307E+0 5.555556E-9 1.221791E+0 0.0 2.512314E+0 5.656566E-9 1.619971E+0 0.0 2.512320E+0 5.757576E-9 1.853338E+0 0.0 2.512326E+0 5.858586E-9 1.975884E+0 0.0 2.512332E+0 5.959596E-9 2.018181E+0 0.0 2.512337E+0 6.060606E-9 2.039870E+0 0.0 2.512343E+0 6.161616E-9 2.047819E+0 0.0 2.512348E+0 6.262626E-9 2.051990E+0 0.0 2.512353E+0 6.363636E-9 2.053843E+0 0.0 2.512358E+0 6.464646E-9 2.054870E+0 0.0 2.512362E+0 6.565657E-9 2.055432E+0 0.0 2.512367E+0 6.666667E-9 2.055642E+0 0.0 2.512371E+0 6.767677E-9 2.055672E+0 0.0 2.512375E+0 6.868687E-9 2.055697E+0 0.0 2.512380E+0 6.969697E-9 2.055721E+0 0.0 2.512383E+0 7.070707E-9 2.055739E+0 1.542425E-5 2.512387E+0 7.171717E-9 2.055753E+0 3.745890E-5 2.512391E+0 7.272727E-9 2.055768E+0 2.666307E-4 2.512394E+0 7.373737E-9 2.055782E+0 5.763559E-4 2.512398E+0 7.474747E-9 2.055800E+0 -1.317750E-3 2.512401E+0 7.575758E-9 2.055820E+0 -3.986176E-3 2.512405E+0 7.676768E-9 2.055841E+0 4.726338E-2 2.512408E+0 7.777778E-9 2.055862E+0 1.155397E-1 2.512411E+0 7.878788E-9 2.055885E+0 3.895222E-1 2.512414E+0 7.979798E-9 2.055910E+0 7.215244E-1 2.512417E+0 8.080808E-9 2.055930E+0 9.957820E-1 2.512419E+0 8.181818E-9 2.055949E+0 1.255603E+0 2.512422E+0 8.282828E-9 2.055959E+0 1.384334E+0 2.512425E+0 8.383838E-9 2.055967E+0 1.484289E+0 2.512428E+0 8.484848E-9 2.055975E+0 1.525666E+0 2.512430E+0 8.585859E-9 2.055983E+0 1.555884E+0 2.512432E+0 8.686869E-9 2.055991E+0 1.571424E+0 2.512434E+0 8.787879E-9 2.056000E+0 1.584574E+0 2.512437E+0 8.888889E-9 2.056008E+0 1.589602E+0 2.512439E+0 8.989899E-9 2.056015E+0 1.593522E+0 2.512441E+0 9.090909E-9 2.056020E+0 1.595161E+0 2.512443E+0 9.191919E-9 2.056024E+0 1.596547E+0 2.512445E+0 9.292929E-9 2.056028E+0 1.596670E+0 2.512447E+0 9.393939E-9 2.056033E+0 1.596684E+0 2.512449E+0 9.494949E-9 2.056038E+0 1.596683E+0 2.512451E+0 9.595960E-9 2.056043E+0 1.596682E+0 2.512452E+0 9.696970E-9 2.056047E+0 1.596702E+0 2.512454E+0 9.797980E-9 2.056051E+0 1.596723E+0 2.512456E+0 9.898990E-9 2.056054E+0 1.596758E+0 2.512458E+0 1.000000E-8 2.056056E+0 1.596795E+0 2.512459E+0 | [Ramp] dV/dt_r 1.235E+0/2.466E-10 9.609E-1/3.336E-10 1.508E+0/2.074E-10 dV/dt_f 1.377E+0/2.462E-10 1.073E+0/3.478E-10 1.635E+0/2.467E-10 | |[End lvttl_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.984019E-1 -3.323987E-1 -7.059388E-1 -3.200000E+0 -3.736446E-1 -3.140856E-1 -6.682463E-1 -3.100000E+0 -3.500588E-1 -2.964522E-1 -6.317458E-1 -3.000000E+0 -3.276534E-1 -2.794772E-1 -5.964084E-1 -2.900000E+0 -3.064343E-1 -2.631407E-1 -5.622105E-1 -2.800000E+0 -2.863779E-1 -2.474270E-1 -5.291316E-1 -2.700000E+0 -2.674054E-1 -2.323228E-1 -4.971530E-1 -2.600000E+0 -2.493970E-1 -2.178187E-1 -4.662575E-1 -2.500000E+0 -2.322401E-1 -2.039076E-1 -4.364283E-1 -2.400000E+0 -2.158550E-1 -1.905798E-1 -4.076487E-1 -2.300000E+0 -2.001894E-1 -1.778137E-1 -3.799008E-1 -2.200000E+0 -1.852052E-1 -1.655648E-1 -3.531658E-1 -2.100000E+0 -1.708704E-1 -1.537684E-1 -3.274225E-1 -2.000000E+0 -1.571545E-1 -1.423569E-1 -3.026471E-1 -1.900000E+0 -1.440271E-1 -1.312736E-1 -2.788131E-1 -1.800000E+0 -1.314572E-1 -1.204787E-1 -2.558900E-1 -1.700000E+0 -1.194127E-1 -1.099414E-1 -2.338435E-1 -1.600000E+0 -1.078605E-1 -9.963823E-2 -2.126343E-1 -1.500000E+0 -9.676600E-2 -8.954809E-2 -1.922170E-1 -1.400000E+0 -8.609275E-2 -7.965337E-2 -1.725377E-1 -1.300000E+0 -7.580157E-2 -6.993982E-2 -1.535295E-1 -1.200000E+0 -6.584822E-2 -6.039616E-2 -1.351016E-1 -1.100000E+0 -5.617889E-2 -5.101788E-2 -1.171142E-1 -1.000000E+0 -4.672003E-2 -4.181104E-2 -9.930890E-2 -9.000000E-1 -3.735523E-2 -3.280155E-2 -8.109755E-2 -8.000000E-1 -2.787360E-2 -2.405788E-2 -6.117510E-2 -7.000000E-1 -1.793677E-2 -1.573745E-2 -3.958651E-2 -6.000000E-1 -7.997199E-3 -8.186867E-3 -1.985435E-2 -5.000000E-1 -1.656271E-3 -1.934798E-3 -5.405918E-3 -4.000000E-1 -1.416871E-4 -1.218538E-4 -3.986272E-4 -3.000000E-1 -7.721623E-6 -7.805397E-6 -1.088176E-5 -2.000000E-1 -6.528567E-7 -6.322985E-7 -1.029217E-6 -1.000000E-1 -2.104185E-7 -1.295149E-7 -4.542727E-7 4.440892E-16 -1.407370E-9 -1.552496E-9 -1.446228E-9 1.000000E-1 2.013339E-7 1.079293E-7 4.502320E-7 2.000000E-1 4.039423E-7 2.166465E-7 9.019021E-7 3.000000E-1 6.065470E-7 3.253294E-7 1.353572E-6 4.000000E-1 8.091516E-7 4.340091E-7 1.805242E-6 5.000000E-1 1.011756E-6 5.426882E-7 2.256912E-6 6.000000E-1 1.214361E-6 6.513671E-7 2.708582E-6 7.000000E-1 1.416965E-6 7.600465E-7 3.160252E-6 8.000000E-1 1.619570E-6 8.687256E-7 3.611922E-6 9.000000E-1 1.822175E-6 9.774050E-7 4.063592E-6 1.000000E+0 2.024779E-6 1.086084E-6 4.515262E-6 1.100000E+0 2.227381E-6 1.194759E-6 4.966930E-6 1.200000E+0 2.429934E-6 1.303349E-6 5.418576E-6 1.300000E+0 2.631431E-6 1.405900E-6 5.869946E-6 1.400000E+0 2.757260E-6 -3.816775E-6 6.316437E-6 1.500000E+0 -4.768677E-6 -5.894121E-6 6.563041E-6 1.600000E+0 -9.289279E-6 -6.253857E-6 1.538825E-6 1.700000E+0 -9.917960E-6 -6.242318E-6 -1.343114E-5 1.800000E+0 -9.967888E-6 -6.016650E-6 -1.472290E-5 1.900000E+0 -9.705393E-6 -5.597976E-6 -1.486183E-5 2.000000E+0 -9.224717E-6 -5.811702E-7 -1.448099E-5 2.100000E+0 -8.565258E-6 2.086910E-6 -1.375752E-5 2.200000E+0 -7.692969E-6 2.380282E-6 -1.277187E-5 2.300000E+0 5.391452E-7 2.498338E-6 -1.156651E-5 2.400000E+0 4.681132E-6 2.607425E-6 -1.015947E-5 2.500000E+0 5.058968E-6 2.716109E-6 -8.499718E-6 2.600000E+0 5.266169E-6 2.824777E-6 3.798907E-6 2.700000E+0 5.468863E-6 2.933445E-6 1.200310E-5 2.800000E+0 5.671451E-6 3.042114E-6 1.264339E-5 2.900000E+0 5.874040E-6 3.150785E-6 1.309676E-5 3.000000E+0 6.076629E-6 3.259459E-6 1.354842E-5 3.100000E+0 6.279218E-6 3.368136E-6 1.400007E-5 3.200000E+0 6.481809E-6 3.476815E-6 1.445172E-5 3.300000E+0 6.684399E-6 3.585498E-6 1.490338E-5 | [POWER Clamp] 0.0 6.684399E-6 3.259459E-6 1.625833E-5 -1.000000E-1 6.886992E-6 3.368136E-6 1.670998E-5 -2.000000E-1 7.089585E-6 3.476815E-6 1.716163E-5 -3.000000E-1 7.292181E-6 3.585498E-6 1.761328E-5 -4.000000E-1 7.494777E-6 3.694185E-6 1.806493E-5 -5.000000E-1 7.697375E-6 3.802876E-6 1.851658E-5 -6.000000E-1 7.899974E-6 3.911573E-6 1.896823E-5 -7.000000E-1 8.102577E-6 4.020275E-6 1.941989E-5 -8.000000E-1 8.305181E-6 4.128983E-6 1.987154E-5 -9.000000E-1 8.507789E-6 4.237698E-6 2.032319E-5 -1.000000E+0 8.710397E-6 4.346420E-6 2.077484E-5 -1.100000E+0 8.913011E-6 4.455151E-6 2.122650E-5 -1.200000E+0 9.115626E-6 4.563892E-6 2.167815E-5 -1.300000E+0 9.318245E-6 4.672641E-6 2.212980E-5 -1.400000E+0 9.520867E-6 4.781402E-6 2.258146E-5 -1.500000E+0 9.723494E-6 4.890173E-6 2.303311E-5 -1.600000E+0 9.926126E-6 4.998956E-6 2.348477E-5 -1.700000E+0 1.012876E-5 5.107753E-6 2.393642E-5 -1.800000E+0 1.033140E-5 5.216563E-6 2.438808E-5 -1.900000E+0 1.053405E-5 5.325390E-6 2.483973E-5 -2.000000E+0 1.073670E-5 5.434231E-6 2.529139E-5 -2.100000E+0 1.093936E-5 5.543089E-6 2.574305E-5 -2.200000E+0 1.114202E-5 5.651967E-6 2.619471E-5 -2.300000E+0 1.134469E-5 5.760862E-6 2.664637E-5 -2.400000E+0 1.154737E-5 5.869779E-6 2.709802E-5 -2.500000E+0 1.175005E-5 5.978715E-6 2.754969E-5 -2.600000E+0 1.195275E-5 6.087674E-6 2.800135E-5 -2.700000E+0 1.215544E-5 6.196658E-6 2.845301E-5 -2.800000E+0 1.235815E-5 6.305665E-6 2.890467E-5 -2.900000E+0 1.256087E-5 6.414700E-6 2.935634E-5 -3.000000E+0 1.276360E-5 6.523761E-6 2.980800E-5 -3.100000E+0 1.296634E-5 6.632850E-6 3.025967E-5 -3.200000E+0 1.316909E-5 6.741971E-6 3.071134E-5 -3.300000E+0 1.337184E-5 6.851121E-6 3.116300E-5 | |[End cntrl | |====================================================================== | [Model] cntrl_b Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.984019E-1 -3.323987E-1 -7.059412E-1 -3.200000E+0 -3.736446E-1 -3.140856E-1 -6.682486E-1 -3.100000E+0 -3.500588E-1 -2.964522E-1 -6.317479E-1 -3.000000E+0 -3.276534E-1 -2.794772E-1 -5.964104E-1 -2.900000E+0 -3.064343E-1 -2.631407E-1 -5.622124E-1 -2.800000E+0 -2.863776E-1 -2.474270E-1 -5.291333E-1 -2.700000E+0 -2.674054E-1 -2.323230E-1 -4.971546E-1 -2.600000E+0 -2.493970E-1 -2.178189E-1 -4.662590E-1 -2.500000E+0 -2.322401E-1 -2.039076E-1 -4.364297E-1 -2.400000E+0 -2.158550E-1 -1.905798E-1 -4.076499E-1 -2.300000E+0 -2.001894E-1 -1.778137E-1 -3.799019E-1 -2.200000E+0 -1.852052E-1 -1.655648E-1 -3.531668E-1 -2.100000E+0 -1.708704E-1 -1.537684E-1 -3.274233E-1 -2.000000E+0 -1.571545E-1 -1.423569E-1 -3.026479E-1 -1.900000E+0 -1.440271E-1 -1.312736E-1 -2.788137E-1 -1.800000E+0 -1.314572E-1 -1.204787E-1 -2.558905E-1 -1.700000E+0 -1.194127E-1 -1.099414E-1 -2.338439E-1 -1.600000E+0 -1.078605E-1 -9.963823E-2 -2.126345E-1 -1.500000E+0 -9.676600E-2 -8.954809E-2 -1.922171E-1 -1.400000E+0 -8.609275E-2 -7.965337E-2 -1.725376E-1 -1.300000E+0 -7.580157E-2 -6.993982E-2 -1.535292E-1 -1.200000E+0 -6.584822E-2 -6.039616E-2 -1.351010E-1 -1.100000E+0 -5.617889E-2 -5.101788E-2 -1.171133E-1 -1.000000E+0 -4.672003E-2 -4.181104E-2 -9.930747E-2 -9.000000E-1 -3.735523E-2 -3.280155E-2 -8.109505E-2 -8.000000E-1 -2.787360E-2 -2.405788E-2 -6.117081E-2 -7.000000E-1 -1.793677E-2 -1.573745E-2 -3.958198E-2 -6.000000E-1 -7.997199E-3 -8.186867E-3 -1.985103E-2 -5.000000E-1 -1.656271E-3 -1.934798E-3 -5.404461E-3 -4.000000E-1 -1.416871E-4 -1.218538E-4 -3.986909E-4 -3.000000E-1 -7.721623E-6 -7.805397E-6 -1.109367E-5 -2.000000E-1 -6.528567E-7 -6.322985E-7 -1.220549E-6 -1.000000E-1 -2.104185E-7 -1.295149E-7 -6.212361E-7 4.440892E-16 -1.407370E-9 -1.552496E-9 -1.440057E-7 1.000000E-1 2.013339E-7 1.079293E-7 3.320766E-7 2.000000E-1 4.039423E-7 2.166465E-7 8.081508E-7 3.000000E-1 6.065470E-7 3.253294E-7 1.284225E-6 4.000000E-1 8.091516E-7 4.340091E-7 1.760299E-6 5.000000E-1 1.011756E-6 5.426882E-7 2.236373E-6 6.000000E-1 1.214361E-6 6.513671E-7 2.712447E-6 7.000000E-1 1.416965E-6 7.600465E-7 3.188521E-6 8.000000E-1 1.619570E-6 8.687256E-7 3.664596E-6 9.000000E-1 1.822175E-6 9.774050E-7 4.140669E-6 1.000000E+0 2.024779E-6 1.086084E-6 4.616743E-6 1.100000E+0 2.227381E-6 1.194759E-6 5.092816E-6 1.200000E+0 2.429934E-6 1.303349E-6 5.568866E-6 1.300000E+0 2.631431E-6 1.405900E-6 6.044641E-6 1.400000E+0 2.757260E-6 -3.816777E-6 6.515533E-6 1.500000E+0 -4.768681E-6 -5.894121E-6 6.786496E-6 1.600000E+0 -9.289279E-6 -6.253857E-6 1.786285E-6 1.700000E+0 -9.917961E-6 -6.242318E-6 -1.315840E-5 1.800000E+0 -9.967888E-6 -6.016650E-6 -1.442575E-5 1.900000E+0 -9.705393E-6 -5.597976E-6 -1.454027E-5 2.000000E+0 -9.224717E-6 -5.811702E-7 -1.413503E-5 2.100000E+0 -8.565258E-6 2.086910E-6 -1.338715E-5 2.200000E+0 -7.692969E-6 2.380282E-6 -1.237709E-5 2.300000E+0 5.391452E-7 2.498338E-6 -1.114730E-5 2.400000E+0 4.681132E-6 2.607425E-6 -9.715817E-6 2.500000E+0 5.058968E-6 2.716109E-6 -8.031450E-6 2.600000E+0 5.266169E-6 2.824777E-6 4.284290E-6 2.700000E+0 5.468863E-6 2.933445E-6 1.250199E-5 2.800000E+0 5.671451E-6 3.042114E-6 1.316437E-5 2.900000E+0 5.874040E-6 3.150785E-6 1.364016E-5 3.000000E+0 6.076629E-6 3.259459E-6 1.411425E-5 3.100000E+0 6.279218E-6 3.368136E-6 1.458832E-5 3.200000E+0 6.481809E-6 3.476815E-6 1.506239E-5 3.300000E+0 6.684399E-6 3.585498E-6 1.553647E-5 | [POWER Clamp] 0.0 6.684399E-6 3.259459E-6 1.695869E-5 -1.000000E-1 6.886992E-6 3.368136E-6 1.743277E-5 -2.000000E-1 7.089585E-6 3.476815E-6 1.790684E-5 -3.000000E-1 7.292181E-6 3.585498E-6 1.838091E-5 -4.000000E-1 7.494777E-6 3.694185E-6 1.885499E-5 -5.000000E-1 7.697375E-6 3.802876E-6 1.932907E-5 -6.000000E-1 7.899974E-6 3.911573E-6 1.980314E-5 -7.000000E-1 8.102577E-6 4.020275E-6 2.027722E-5 -8.000000E-1 8.305181E-6 4.128983E-6 2.075129E-5 -9.000000E-1 8.507789E-6 4.237698E-6 2.122537E-5 -1.000000E+0 8.710397E-6 4.346420E-6 2.169944E-5 -1.100000E+0 8.913011E-6 4.455151E-6 2.217352E-5 -1.200000E+0 9.115626E-6 4.563892E-6 2.264760E-5 -1.300000E+0 9.318245E-6 4.672641E-6 2.312168E-5 -1.400000E+0 9.520867E-6 4.781402E-6 2.359575E-5 -1.500000E+0 9.723494E-6 4.890173E-6 2.406983E-5 -1.600000E+0 9.926126E-6 4.998956E-6 2.454391E-5 -1.700000E+0 1.012876E-5 5.107753E-6 2.501799E-5 -1.800000E+0 1.033140E-5 5.216563E-6 2.549207E-5 -1.900000E+0 1.053405E-5 5.325390E-6 2.596615E-5 -2.000000E+0 1.073670E-5 5.434231E-6 2.644023E-5 -2.100000E+0 1.093936E-5 5.543089E-6 2.691431E-5 -2.200000E+0 1.114202E-5 5.651967E-6 2.738839E-5 -2.300000E+0 1.134469E-5 5.760862E-6 2.786248E-5 -2.400000E+0 1.154737E-5 5.869779E-6 2.833656E-5 -2.500000E+0 1.175005E-5 5.978715E-6 2.881064E-5 -2.600000E+0 1.195275E-5 6.087674E-6 2.928473E-5 -2.700000E+0 1.215544E-5 6.196658E-6 2.975881E-5 -2.800000E+0 1.235815E-5 6.305665E-6 3.023290E-5 -2.900000E+0 1.256087E-5 6.414700E-6 3.070699E-5 -3.000000E+0 1.276360E-5 6.523761E-6 3.118108E-5 -3.100000E+0 1.296634E-5 6.632850E-6 3.165517E-5 -3.200000E+0 1.316909E-5 6.741971E-6 3.212926E-5 -3.300000E+0 1.337184E-5 6.851121E-6 3.260335E-5 | |[End cntrl_b | |====================================================================== [End]