|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of FIN1031 | 3.3V LVDS 4-Bit High Speed Differential Driver | SOIC16 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fin1031m_330.ibs | [File Rev] 1.0 | [Date] 12/12/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Interface Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] FIN1031 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.86n 1.84n 2.1n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 din1 data_i 120m 4.98n 0.15p 2 dout1p data_o_p 100m 4.38n 0.10p 3 dout1n data_o_n 101m 3.41n 0.10p 4 en cntrl 81m 3.23n 0.09p 5 dout2n data_o_n 81m 3.23n 0.09p 6 dout2p data_o_p 101m 3.41n 0.10p 7 din2 data_i 100m 4.38n 0.10p 8 gnd GND 120m 4.98n 0.15p 9 enb cntrl_b 120m 4.98n 0.15p 10 dout3p data_o_p 100m 4.38n 0.10p 11 dout3n data_o_n 101m 3.41n 0.10p 12 enb cntrl_b 81m 3.23n 0.09p 13 dout4n data_o_n 81m 3.23n 0.09p 14 dout4p data_o_p 101m 3.41n 0.10p 15 din4 data_i 100m 4.38n 0.10p 16 vcc POWER 120m 4.98n 0.15p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max 2 3 0 0.7n 0.4n 1.0n 6 5 0 0.7n 0.4n 1.0n 10 11 0 0.7n 0.4n 1.0n 14 15 0 0.7n 0.4n 1.0n | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -9.934286E+0 NA NA -3.200000E+0 -9.528837E+0 NA NA -3.100000E+0 -9.123704E+0 NA NA -3.000000E+0 -8.718903E+0 NA NA -2.900000E+0 -8.314450E+0 NA NA -2.800000E+0 -7.910366E+0 NA NA -2.700000E+0 -7.506673E+0 NA NA -2.600000E+0 -7.103399E+0 NA NA -2.500000E+0 -6.700575E+0 NA NA -2.400000E+0 -6.298240E+0 NA NA -2.300000E+0 -5.896438E+0 NA NA -2.200000E+0 -5.495224E+0 NA NA -2.100000E+0 -5.094668E+0 NA NA -2.000000E+0 -4.694853E+0 NA NA -1.900000E+0 -4.295886E+0 NA NA -1.800000E+0 -3.897906E+0 NA NA -1.700000E+0 -3.501092E+0 NA NA -1.600000E+0 -3.105692E+0 NA NA -1.500000E+0 -2.712046E+0 NA NA -1.400000E+0 -2.320651E+0 NA NA -1.300000E+0 -1.932262E+0 NA NA -1.200000E+0 -1.548114E+0 NA NA -1.100000E+0 -1.170465E+0 NA NA -1.000000E+0 -8.037858E-1 NA NA -9.000000E-1 -4.595653E-1 NA NA -8.000000E-1 -1.769095E-1 NA NA -7.000000E-1 -4.273456E-2 NA NA -6.000000E-1 -6.584022E-3 NA NA -5.000000E-1 -9.525274E-4 NA NA -4.000000E-1 -8.345763E-5 NA NA -3.000000E-1 -5.117284E-6 NA NA -2.000000E-1 -4.461813E-7 NA NA -1.000000E-1 -1.367405E-7 NA NA 4.440892E-16 -1.003219E-8 NA NA 1.000000E-1 1.106329E-7 NA NA 2.000000E-1 2.311367E-7 NA NA 3.000000E-1 3.516368E-7 NA NA 4.000000E-1 4.721369E-7 NA NA 5.000000E-1 5.926370E-7 NA NA 6.000000E-1 7.131372E-7 NA NA 7.000000E-1 8.336374E-7 NA NA 8.000000E-1 9.541376E-7 NA NA 9.000000E-1 1.074638E-6 NA NA 1.000000E+0 1.195138E-6 NA NA 1.100000E+0 1.315636E-6 NA NA 1.200000E+0 1.436117E-6 NA NA 1.300000E+0 1.556289E-6 NA NA 1.400000E+0 1.663965E-6 NA NA 1.500000E+0 -6.532249E-7 NA NA 1.600000E+0 -9.597839E-6 NA NA 1.700000E+0 -1.060504E-5 NA NA 1.800000E+0 -1.080006E-5 NA NA 1.900000E+0 -1.063490E-5 NA NA 2.000000E+0 -1.023869E-5 NA NA 2.100000E+0 -9.660785E-6 NA NA 2.200000E+0 -8.853638E-6 NA NA 2.300000E+0 -5.922713E-7 NA NA 2.400000E+0 2.705978E-6 NA NA 2.500000E+0 2.995391E-6 NA NA 2.600000E+0 3.121101E-6 NA NA 2.700000E+0 3.241553E-6 NA NA 2.800000E+0 3.361859E-6 NA NA 2.900000E+0 3.482162E-6 NA NA 3.000000E+0 3.602466E-6 NA NA 3.100000E+0 3.722771E-6 NA NA 3.200000E+0 3.843076E-6 NA NA 3.300000E+0 3.963381E-6 NA NA | [POWER Clamp] 0.0 3.963381E-6 NA NA -1.000000E-1 4.083689E-6 NA NA -2.000000E-1 4.203997E-6 NA NA -3.000000E-1 4.324306E-6 NA NA -4.000000E-1 4.444617E-6 NA NA -5.000000E-1 4.564929E-6 NA NA -6.000000E-1 4.685244E-6 NA NA -7.000000E-1 4.805560E-6 NA NA -8.000000E-1 4.925878E-6 NA NA -9.000000E-1 5.046200E-6 NA NA -1.000000E+0 5.166521E-6 NA NA -1.100000E+0 5.286849E-6 NA NA -1.200000E+0 5.407179E-6 NA NA -1.300000E+0 5.527511E-6 NA NA -1.400000E+0 5.647848E-6 NA NA -1.500000E+0 5.768187E-6 NA NA -1.600000E+0 5.888532E-6 NA NA -1.700000E+0 6.008881E-6 NA NA -1.800000E+0 6.129235E-6 NA NA -1.900000E+0 6.249595E-6 NA NA -2.000000E+0 6.369959E-6 NA NA -2.100000E+0 6.490332E-6 NA NA -2.200000E+0 6.610709E-6 NA NA -2.300000E+0 6.731094E-6 NA NA -2.400000E+0 6.851485E-6 NA NA -2.500000E+0 6.971884E-6 NA NA -2.600000E+0 7.092292E-6 NA NA -2.700000E+0 7.212708E-6 NA NA -2.800000E+0 7.333133E-6 NA NA -2.900000E+0 7.453570E-6 NA NA -3.000000E+0 7.574015E-6 NA NA -3.100000E+0 7.694472E-6 NA NA -3.200000E+0 7.814940E-6 NA NA -3.300000E+0 7.935419E-6 NA NA | |[End data_i | |====================================================================== | [Model] data_o_p Model_type 3-state Enable Active-High Polarity Non-Inverting Vref=1.25 Vmeas=1.25 Rref=100 Cref=10p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.642571E-1 NA NA -3.200000E+0 1.607186E-1 NA NA -3.100000E+0 1.571629E-1 NA NA -3.000000E+0 1.535900E-1 NA NA -2.900000E+0 1.500005E-1 NA NA -2.800000E+0 1.463946E-1 NA NA -2.700000E+0 1.427728E-1 NA NA -2.600000E+0 1.391357E-1 NA NA -2.500000E+0 1.354841E-1 NA NA -2.400000E+0 1.318189E-1 NA NA -2.300000E+0 1.281411E-1 NA NA -2.200000E+0 1.244522E-1 NA NA -2.100000E+0 1.207541E-1 NA NA -2.000000E+0 1.170494E-1 NA NA -1.900000E+0 1.133417E-1 NA NA -1.800000E+0 1.096364E-1 NA NA -1.700000E+0 1.059422E-1 NA NA -1.600000E+0 1.022723E-1 NA NA -1.500000E+0 9.864496E-2 NA NA -1.400000E+0 9.507314E-2 NA NA -1.300000E+0 9.154638E-2 NA NA -1.200000E+0 8.804078E-2 NA NA -1.100000E+0 8.454221E-2 NA NA -1.000000E+0 8.104719E-2 NA NA -9.000000E-1 7.755784E-2 NA NA -8.000000E-1 7.408132E-2 NA NA -7.000000E-1 7.063745E-2 NA NA -6.000000E-1 6.729533E-2 NA NA -5.000000E-1 6.411329E-2 NA NA -4.000000E-1 6.097323E-2 NA NA -3.000000E-1 5.784871E-2 NA NA -2.000000E-1 5.474245E-2 NA NA -1.000000E-1 5.165854E-2 NA NA 0.0 4.860197E-2 NA NA 10.000000E-2 4.557588E-2 NA NA 2.000000E-1 4.258017E-2 NA NA 3.000000E-1 3.961593E-2 NA NA 4.000000E-1 3.668445E-2 NA NA 5.000000E-1 3.378725E-2 NA NA 6.000000E-1 3.092616E-2 NA NA 7.000000E-1 2.810343E-2 NA NA 8.000000E-1 2.532176E-2 NA NA 9.000000E-1 2.258403E-2 NA NA 1.000000E+0 1.989173E-2 NA NA 1.100000E+0 1.724047E-2 NA NA 1.200000E+0 1.461787E-2 NA NA 1.300000E+0 1.201192E-2 NA NA 1.400000E+0 9.416125E-3 NA NA 1.500000E+0 6.827402E-3 NA NA 1.600000E+0 4.244104E-3 NA NA 1.700000E+0 1.665240E-3 NA NA 1.800000E+0 -9.098280E-4 NA NA 1.900000E+0 -3.481533E-3 NA NA 2.000000E+0 -6.050180E-3 NA NA 2.100000E+0 -8.616005E-3 NA NA 2.200000E+0 -1.117925E-2 NA NA 2.300000E+0 -1.374030E-2 NA NA 2.400000E+0 -1.629971E-2 NA NA 2.500000E+0 -1.885796E-2 NA NA 2.600000E+0 -2.141541E-2 NA NA 2.700000E+0 -2.397227E-2 NA NA 2.800000E+0 -2.652870E-2 NA NA 2.900000E+0 -2.908480E-2 NA NA 3.000000E+0 -3.164064E-2 NA NA 3.100000E+0 -3.419628E-2 NA NA 3.200000E+0 -3.675174E-2 NA NA 3.300000E+0 -3.930707E-2 NA NA 3.400000E+0 -4.186229E-2 NA NA 3.500000E+0 -4.441759E-2 NA NA 3.600000E+0 -4.697727E-2 NA NA 3.700000E+0 -4.961220E-2 NA NA 3.800000E+0 -5.305816E-2 NA NA 3.900000E+0 -6.142021E-2 NA NA 4.000000E+0 -1.054385E-1 NA NA 4.100000E+0 -2.964540E-1 NA NA 4.200000E+0 -6.506198E-1 NA NA 4.300000E+0 -1.062524E+0 NA NA 4.400000E+0 -1.496979E+0 NA NA 4.500000E+0 -1.942994E+0 NA NA 4.600000E+0 -2.395983E+0 NA NA 4.700000E+0 -2.853640E+0 NA NA 4.800000E+0 -3.314673E+0 NA NA 4.900000E+0 -3.778309E+0 NA NA 5.000000E+0 -4.244011E+0 NA NA 5.100000E+0 -4.711372E+0 NA NA 5.200000E+0 -5.180096E+0 NA NA 5.300000E+0 -5.649967E+0 NA NA 5.400000E+0 -6.120827E+0 NA NA 5.500000E+0 -6.592548E+0 NA NA 5.600000E+0 -7.065023E+0 NA NA 5.700000E+0 -7.538159E+0 NA NA 5.800000E+0 -8.011878E+0 NA NA 5.900000E+0 -8.486124E+0 NA NA 6.000000E+0 -8.960851E+0 NA NA 6.100000E+0 -9.436022E+0 NA NA 6.200000E+0 -9.911604E+0 NA NA 6.300000E+0 -1.038757E+1 NA NA 6.400000E+0 -1.086389E+1 NA NA 6.500000E+0 -1.134056E+1 NA NA 6.600000E+0 -1.181755E+1 NA NA | [Pulldown] -3.300000E+0 -1.180729E+1 NA NA -3.200000E+0 -1.133060E+1 NA NA -3.100000E+0 -1.085425E+1 NA NA -3.000000E+0 -1.037827E+1 NA NA -2.900000E+0 -9.902677E+0 NA NA -2.800000E+0 -9.427485E+0 NA NA -2.700000E+0 -8.952726E+0 NA NA -2.600000E+0 -8.478429E+0 NA NA -2.500000E+0 -8.004633E+0 NA NA -2.400000E+0 -7.531379E+0 NA NA -2.300000E+0 -7.058722E+0 NA NA -2.200000E+0 -6.586726E+0 NA NA -2.100000E+0 -6.115473E+0 NA NA -2.000000E+0 -5.645061E+0 NA NA -1.900000E+0 -5.175611E+0 NA NA -1.800000E+0 -4.707278E+0 NA NA -1.700000E+0 -4.240264E+0 NA NA -1.600000E+0 -3.774844E+0 NA NA -1.500000E+0 -3.311401E+0 NA NA -1.400000E+0 -2.850486E+0 NA NA -1.300000E+0 -2.392932E+0 NA NA -1.200000E+0 -1.940080E+0 NA NA -1.100000E+0 -1.494282E+0 NA NA -1.000000E+0 -1.060213E+0 NA NA -9.000000E-1 -6.491538E-1 NA NA -8.000000E-1 -2.974861E-1 NA NA -7.000000E-1 -1.109461E-1 NA NA -6.000000E-1 -6.661797E-2 NA NA -5.000000E-1 -5.698077E-2 NA NA -4.000000E-1 -5.210439E-2 NA NA -3.000000E-1 -4.798353E-2 NA NA -2.000000E-1 -4.390383E-2 NA NA -1.000000E-1 -3.979983E-2 NA NA 4.440892E-16 -3.567242E-2 NA NA 1.000000E-1 -3.157349E-2 NA NA 2.000000E-1 -2.755132E-2 NA NA 3.000000E-1 -2.360629E-2 NA NA 4.000000E-1 -1.973868E-2 NA NA 5.000000E-1 -1.594860E-2 NA NA 6.000000E-1 -1.223606E-2 NA NA 7.000000E-1 -8.600920E-3 NA NA 8.000000E-1 -5.042935E-3 NA NA 9.000000E-1 -1.561740E-3 NA NA 1.000000E+0 1.843126E-3 NA NA 1.100000E+0 5.172198E-3 NA NA 1.200000E+0 8.426033E-3 NA NA 1.300000E+0 1.160509E-2 NA NA 1.400000E+0 1.470948E-2 NA NA 1.500000E+0 1.773840E-2 NA NA 1.600000E+0 2.068897E-2 NA NA 1.700000E+0 2.355540E-2 NA NA 1.800000E+0 2.633416E-2 NA NA 1.900000E+0 2.903665E-2 NA NA 2.000000E+0 3.168656E-2 NA NA 2.100000E+0 3.430442E-2 NA NA 2.200000E+0 3.690279E-2 NA NA 2.300000E+0 3.948868E-2 NA NA 2.400000E+0 4.206599E-2 NA NA 2.500000E+0 4.463697E-2 NA NA 2.600000E+0 4.720299E-2 NA NA 2.700000E+0 4.976485E-2 NA NA 2.800000E+0 5.232306E-2 NA NA 2.900000E+0 5.487811E-2 NA NA 3.000000E+0 5.743272E-2 NA NA 3.100000E+0 5.999869E-2 NA NA 3.200000E+0 6.258389E-2 NA NA 3.300000E+0 6.516876E-2 NA NA 3.400000E+0 6.773582E-2 NA NA 3.500000E+0 7.029433E-2 NA NA 3.600000E+0 7.285093E-2 NA NA 3.700000E+0 7.541804E-2 NA NA 3.800000E+0 7.802569E-2 NA NA 3.900000E+0 8.073079E-2 NA NA 4.000000E+0 8.366708E-2 NA NA 4.100000E+0 8.679895E-2 NA NA 4.200000E+0 9.005322E-2 NA NA 4.300000E+0 9.337892E-2 NA NA 4.400000E+0 9.674758E-2 NA NA 4.500000E+0 1.001482E-1 NA NA 4.600000E+0 1.035819E-1 NA NA 4.700000E+0 1.070569E-1 NA NA 4.800000E+0 1.105788E-1 NA NA 4.900000E+0 1.141467E-1 NA NA 5.000000E+0 1.177553E-1 NA NA 5.100000E+0 1.214004E-1 NA NA 5.200000E+0 1.250804E-1 NA NA 5.300000E+0 1.287945E-1 NA NA 5.400000E+0 1.325427E-1 NA NA 5.500000E+0 1.363259E-1 NA NA 5.600000E+0 1.401450E-1 NA NA 5.700000E+0 1.440014E-1 NA NA 5.800000E+0 1.478967E-1 NA NA 5.900000E+0 1.518323E-1 NA NA 6.000000E+0 1.558099E-1 NA NA 6.100000E+0 1.598309E-1 NA NA 6.200000E+0 1.638968E-1 NA NA 6.300000E+0 1.680089E-1 NA NA 6.400000E+0 1.721683E-1 NA NA 6.500000E+0 1.763756E-1 NA NA 6.600000E+0 1.806312E-1 NA NA | [GND Clamp] -3.300000E+0 0 0 0 3.300000E+0 0 0 0 | [POWER Clamp] 0.0 0 0 0 -3.300000E+0 0 0 0 | [Ramp] dV/dt_r 1.725E-1/2.822E-10 NA NA dV/dt_f 2.557E-1/5.496E-10 NA NA | [Falling Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.25 V_fixture_max=1.25 0.0 1.455490E+0 NA NA 3.030303E-10 1.455490E+0 NA NA 6.060606E-10 1.455490E+0 NA NA 9.090909E-10 1.455490E+0 NA NA 1.212121E-9 1.455473E+0 NA NA 1.515152E-9 1.446223E+0 NA NA 1.818182E-9 1.375704E+0 NA NA 2.121212E-9 1.151277E+0 NA NA 2.424242E-9 1.055693E+0 NA NA 2.727273E-9 1.027406E+0 NA NA 3.030303E-9 1.019055E+0 NA NA 3.333333E-9 1.016761E+0 NA NA 3.636364E-9 1.015595E+0 NA NA 3.939394E-9 1.015159E+0 NA NA 4.242424E-9 1.015055E+0 NA NA 4.545455E-9 1.015054E+0 NA NA 4.848485E-9 1.015066E+0 NA NA 5.151515E-9 1.015073E+0 NA NA 5.454545E-9 1.015075E+0 NA NA 5.757576E-9 1.015076E+0 NA NA 6.060606E-9 1.015077E+0 NA NA 6.363636E-9 1.015077E+0 NA NA 6.666667E-9 1.015077E+0 NA NA 6.969697E-9 1.015077E+0 NA NA 7.272727E-9 1.015077E+0 NA NA 7.575758E-9 1.015077E+0 NA NA 7.878788E-9 1.015077E+0 NA NA 8.181818E-9 1.015077E+0 NA NA 8.484848E-9 1.015077E+0 NA NA 8.787879E-9 1.015077E+0 NA NA 9.090909E-9 1.015076E+0 NA NA 9.393939E-9 1.015076E+0 NA NA 9.696970E-9 1.015076E+0 NA NA 10.000000E-9 1.015076E+0 NA NA 1.030303E-8 1.015075E+0 NA NA 1.060606E-8 1.015075E+0 NA NA 1.090909E-8 1.015075E+0 NA NA 1.121212E-8 1.015074E+0 NA NA 1.151515E-8 1.015074E+0 NA NA 1.181818E-8 1.015074E+0 NA NA 1.212121E-8 1.015073E+0 NA NA 1.242424E-8 1.015073E+0 NA NA 1.272727E-8 1.015073E+0 NA NA 1.303030E-8 1.015073E+0 NA NA 1.333333E-8 1.015072E+0 NA NA 1.363636E-8 1.015072E+0 NA NA 1.393939E-8 1.015072E+0 NA NA 1.424242E-8 1.015071E+0 NA NA 1.454545E-8 1.015071E+0 NA NA 1.484848E-8 1.015071E+0 NA NA 1.515152E-8 1.015071E+0 NA NA 1.545455E-8 1.015070E+0 NA NA 1.575758E-8 1.015070E+0 NA NA 1.606061E-8 1.015070E+0 NA NA 1.636364E-8 1.015070E+0 NA NA 1.666667E-8 1.015069E+0 NA NA 1.696970E-8 1.015069E+0 NA NA 1.727273E-8 1.015069E+0 NA NA 1.757576E-8 1.015069E+0 NA NA 1.787879E-8 1.015068E+0 NA NA 1.818182E-8 1.015068E+0 NA NA 1.848485E-8 1.015068E+0 NA NA 1.878788E-8 1.015068E+0 NA NA 1.909091E-8 1.015067E+0 NA NA 1.939394E-8 1.015067E+0 NA NA 1.969697E-8 1.015067E+0 NA NA 2.000000E-8 1.015067E+0 NA NA 2.030303E-8 1.015066E+0 NA NA 2.060606E-8 1.015066E+0 NA NA 2.090909E-8 1.015066E+0 NA NA 2.121212E-8 1.015066E+0 NA NA 2.151515E-8 1.015066E+0 NA NA 2.181818E-8 1.015065E+0 NA NA 2.212121E-8 1.015065E+0 NA NA 2.242424E-8 1.015065E+0 NA NA 2.272727E-8 1.015065E+0 NA NA 2.303030E-8 1.015065E+0 NA NA 2.333333E-8 1.015065E+0 NA NA 2.363636E-8 1.015064E+0 NA NA 2.393939E-8 1.015064E+0 NA NA 2.424242E-8 1.015064E+0 NA NA 2.454545E-8 1.015064E+0 NA NA 2.484848E-8 1.015064E+0 NA NA 2.515152E-8 1.015064E+0 NA NA 2.545455E-8 1.015063E+0 NA NA 2.575758E-8 1.015063E+0 NA NA 2.606061E-8 1.015063E+0 NA NA 2.636364E-8 1.015063E+0 NA NA 2.666667E-8 1.015063E+0 NA NA 2.696970E-8 1.015063E+0 NA NA 2.727273E-8 1.015063E+0 NA NA 2.757576E-8 1.015062E+0 NA NA 2.787879E-8 1.015062E+0 NA NA 2.818182E-8 1.015062E+0 NA NA 2.848485E-8 1.015062E+0 NA NA 2.878788E-8 1.015062E+0 NA NA 2.909091E-8 1.015062E+0 NA NA 2.939394E-8 1.015062E+0 NA NA 2.969697E-8 1.015062E+0 NA NA 3.000000E-8 1.015061E+0 NA NA | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.105032E+0 NA NA 3.030303E-10 1.105032E+0 NA NA 6.060606E-10 1.105032E+0 NA NA 9.090909E-10 1.105033E+0 NA NA 1.212121E-9 1.104986E+0 NA NA 1.515152E-9 1.097194E+0 NA NA 1.818182E-9 1.018723E+0 NA NA 2.121212E-9 8.209079E-1 NA NA 2.424242E-9 7.613811E-1 NA NA 2.727273E-9 7.428429E-1 NA NA 3.030303E-9 7.380422E-1 NA NA 3.333333E-9 7.360664E-1 NA NA 3.636364E-9 7.352553E-1 NA NA 3.939394E-9 7.349893E-1 NA NA 4.242424E-9 7.349369E-1 NA NA 4.545455E-9 7.349360E-1 NA NA 4.848485E-9 7.349413E-1 NA NA 5.151515E-9 7.349437E-1 NA NA 5.454545E-9 7.349441E-1 NA NA 5.757576E-9 7.349437E-1 NA NA 6.060606E-9 7.349431E-1 NA NA 6.363636E-9 7.349425E-1 NA NA 6.666667E-9 7.349420E-1 NA NA 6.969697E-9 7.349415E-1 NA NA 7.272727E-9 7.349410E-1 NA NA 7.575758E-9 7.349406E-1 NA NA 7.878788E-9 7.349401E-1 NA NA 8.181818E-9 7.349397E-1 NA NA 8.484848E-9 7.349394E-1 NA NA 8.787879E-9 7.349390E-1 NA NA 9.090909E-9 7.349386E-1 NA NA 9.393939E-9 7.349383E-1 NA NA 9.696970E-9 7.349380E-1 NA NA 10.000000E-9 7.349376E-1 NA NA 1.030303E-8 7.349373E-1 NA NA 1.060606E-8 7.349370E-1 NA NA 1.090909E-8 7.349367E-1 NA NA 1.121212E-8 7.349364E-1 NA NA 1.151515E-8 7.349362E-1 NA NA 1.181818E-8 7.349359E-1 NA NA 1.212121E-8 7.349356E-1 NA NA 1.242424E-8 7.349353E-1 NA NA 1.272727E-8 7.349351E-1 NA NA 1.303030E-8 7.349348E-1 NA NA 1.333333E-8 7.349346E-1 NA NA 1.363636E-8 7.349343E-1 NA NA 1.393939E-8 7.349341E-1 NA NA 1.424242E-8 7.349338E-1 NA NA 1.454545E-8 7.349336E-1 NA NA 1.484848E-8 7.349334E-1 NA NA 1.515152E-8 7.349332E-1 NA NA 1.545455E-8 7.349329E-1 NA NA 1.575758E-8 7.349327E-1 NA NA 1.606061E-8 7.349325E-1 NA NA 1.636364E-8 7.349323E-1 NA NA 1.666667E-8 7.349321E-1 NA NA 1.696970E-8 7.349319E-1 NA NA 1.727273E-8 7.349317E-1 NA NA 1.757576E-8 7.349315E-1 NA NA 1.787879E-8 7.349313E-1 NA NA 1.818182E-8 7.349311E-1 NA NA 1.848485E-8 7.349309E-1 NA NA 1.878788E-8 7.349307E-1 NA NA 1.909091E-8 7.349305E-1 NA NA 1.939394E-8 7.349304E-1 NA NA 1.969697E-8 7.349302E-1 NA NA 2.000000E-8 7.349300E-1 NA NA 2.030303E-8 7.349298E-1 NA NA 2.060606E-8 7.349297E-1 NA NA 2.090909E-8 7.349295E-1 NA NA 2.121212E-8 7.349294E-1 NA NA 2.151515E-8 7.349292E-1 NA NA 2.181818E-8 7.349291E-1 NA NA 2.212121E-8 7.349289E-1 NA NA 2.242424E-8 7.349287E-1 NA NA 2.272727E-8 7.349286E-1 NA NA 2.303030E-8 7.349285E-1 NA NA 2.333333E-8 7.349283E-1 NA NA 2.363636E-8 7.349282E-1 NA NA 2.393939E-8 7.349280E-1 NA NA 2.424242E-8 7.349279E-1 NA NA 2.454545E-8 7.349278E-1 NA NA 2.484848E-8 7.349276E-1 NA NA 2.515152E-8 7.349275E-1 NA NA 2.545455E-8 7.349274E-1 NA NA 2.575758E-8 7.349273E-1 NA NA 2.606061E-8 7.349271E-1 NA NA 2.636364E-8 7.349270E-1 NA NA 2.666667E-8 7.349269E-1 NA NA 2.696970E-8 7.349268E-1 NA NA 2.727273E-8 7.349267E-1 NA NA 2.757576E-8 7.349266E-1 NA NA 2.787879E-8 7.349264E-1 NA NA 2.818182E-8 7.349263E-1 NA NA 2.848485E-8 7.349262E-1 NA NA 2.878788E-8 7.349261E-1 NA NA 2.909091E-8 7.349260E-1 NA NA 2.939394E-8 7.349259E-1 NA NA 2.969697E-8 7.349258E-1 NA NA 3.000000E-8 7.349257E-1 NA NA | [Rising Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.25 V_fixture_max=1.25 0.0 1.015062E+0 NA NA 3.030303E-10 1.015061E+0 NA NA 6.060606E-10 1.015055E+0 NA NA 9.090909E-10 1.015049E+0 NA NA 1.212121E-9 1.018843E+0 NA NA 1.515152E-9 1.074951E+0 NA NA 1.818182E-9 1.301135E+0 NA NA 2.121212E-9 1.475756E+0 NA NA 2.424242E-9 1.476734E+0 NA NA 2.727273E-9 1.467123E+0 NA NA 3.030303E-9 1.458888E+0 NA NA 3.333333E-9 1.456263E+0 NA NA 3.636364E-9 1.456034E+0 NA NA 3.939394E-9 1.456120E+0 NA NA 4.242424E-9 1.456115E+0 NA NA 4.545455E-9 1.456048E+0 NA NA 4.848485E-9 1.455971E+0 NA NA 5.151515E-9 1.455901E+0 NA NA 5.454545E-9 1.455842E+0 NA NA 5.757576E-9 1.455791E+0 NA NA 6.060606E-9 1.455747E+0 NA NA 6.363636E-9 1.455708E+0 NA NA 6.666667E-9 1.455675E+0 NA NA 6.969697E-9 1.455647E+0 NA NA 7.272727E-9 1.455622E+0 NA NA 7.575758E-9 1.455601E+0 NA NA 7.878788E-9 1.455583E+0 NA NA 8.181818E-9 1.455567E+0 NA NA 8.484848E-9 1.455554E+0 NA NA 8.787879E-9 1.455542E+0 NA NA 9.090909E-9 1.455532E+0 NA NA 9.393939E-9 1.455523E+0 NA NA 9.696970E-9 1.455516E+0 NA NA 10.000000E-9 1.455510E+0 NA NA 1.030303E-8 1.455504E+0 NA NA 1.060606E-8 1.455500E+0 NA NA 1.090909E-8 1.455496E+0 NA NA 1.121212E-8 1.455493E+0 NA NA 1.151515E-8 1.455490E+0 NA NA 1.181818E-8 1.455488E+0 NA NA 1.212121E-8 1.455486E+0 NA NA 1.242424E-8 1.455484E+0 NA NA 1.272727E-8 1.455482E+0 NA NA 1.303030E-8 1.455481E+0 NA NA 1.333333E-8 1.455480E+0 NA NA 1.363636E-8 1.455480E+0 NA NA 1.393939E-8 1.455479E+0 NA NA 1.424242E-8 1.455479E+0 NA NA 1.454545E-8 1.455478E+0 NA NA 1.484848E-8 1.455478E+0 NA NA 1.515152E-8 1.455478E+0 NA NA 1.545455E-8 1.455478E+0 NA NA 1.575758E-8 1.455478E+0 NA NA 1.606061E-8 1.455477E+0 NA NA 1.636364E-8 1.455478E+0 NA NA 1.666667E-8 1.455478E+0 NA NA 1.696970E-8 1.455478E+0 NA NA 1.727273E-8 1.455478E+0 NA NA 1.757576E-8 1.455478E+0 NA NA 1.787879E-8 1.455478E+0 NA NA 1.818182E-8 1.455478E+0 NA NA 1.848485E-8 1.455478E+0 NA NA 1.878788E-8 1.455479E+0 NA NA 1.909091E-8 1.455479E+0 NA NA 1.939394E-8 1.455479E+0 NA NA 1.969697E-8 1.455479E+0 NA NA 2.000000E-8 1.455479E+0 NA NA 2.030303E-8 1.455480E+0 NA NA 2.060606E-8 1.455480E+0 NA NA 2.090909E-8 1.455480E+0 NA NA 2.121212E-8 1.455480E+0 NA NA 2.151515E-8 1.455480E+0 NA NA 2.181818E-8 1.455481E+0 NA NA 2.212121E-8 1.455481E+0 NA NA 2.242424E-8 1.455481E+0 NA NA 2.272727E-8 1.455481E+0 NA NA 2.303030E-8 1.455481E+0 NA NA 2.333333E-8 1.455482E+0 NA NA 2.363636E-8 1.455482E+0 NA NA 2.393939E-8 1.455482E+0 NA NA 2.424242E-8 1.455482E+0 NA NA 2.454545E-8 1.455482E+0 NA NA 2.484848E-8 1.455483E+0 NA NA 2.515152E-8 1.455483E+0 NA NA 2.545455E-8 1.455483E+0 NA NA 2.575758E-8 1.455483E+0 NA NA 2.606061E-8 1.455483E+0 NA NA 2.636364E-8 1.455483E+0 NA NA 2.666667E-8 1.455483E+0 NA NA 2.696970E-8 1.455484E+0 NA NA 2.727273E-8 1.455484E+0 NA NA 2.757576E-8 1.455484E+0 NA NA 2.787879E-8 1.455484E+0 NA NA 2.818182E-8 1.455484E+0 NA NA 2.848485E-8 1.455484E+0 NA NA 2.878788E-8 1.455484E+0 NA NA 2.909091E-8 1.455485E+0 NA NA 2.939394E-8 1.455485E+0 NA NA 2.969697E-8 1.455485E+0 NA NA 3.000000E-8 1.455485E+0 NA NA | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 7.349314E-1 NA NA 3.030303E-10 7.349308E-1 NA NA 6.060606E-10 7.349263E-1 NA NA 9.090909E-10 7.349236E-1 NA NA 1.212121E-9 7.373908E-1 NA NA 1.515152E-9 7.707234E-1 NA NA 1.818182E-9 9.436349E-1 NA NA 2.121212E-9 1.131738E+0 NA NA 2.424242E-9 1.133618E+0 NA NA 2.727273E-9 1.117355E+0 NA NA 3.030303E-9 1.108667E+0 NA NA 3.333333E-9 1.106625E+0 NA NA 3.636364E-9 1.106623E+0 NA NA 3.939394E-9 1.106685E+0 NA NA 4.242424E-9 1.106542E+0 NA NA 4.545455E-9 1.106337E+0 NA NA 4.848485E-9 1.106150E+0 NA NA 5.151515E-9 1.105993E+0 NA NA 5.454545E-9 1.105860E+0 NA NA 5.757576E-9 1.105745E+0 NA NA 6.060606E-9 1.105646E+0 NA NA 6.363636E-9 1.105559E+0 NA NA 6.666667E-9 1.105485E+0 NA NA 6.969697E-9 1.105420E+0 NA NA 7.272727E-9 1.105364E+0 NA NA 7.575758E-9 1.105316E+0 NA NA 7.878788E-9 1.105275E+0 NA NA 8.181818E-9 1.105239E+0 NA NA 8.484848E-9 1.105208E+0 NA NA 8.787879E-9 1.105182E+0 NA NA 9.090909E-9 1.105159E+0 NA NA 9.393939E-9 1.105139E+0 NA NA 9.696970E-9 1.105122E+0 NA NA 10.000000E-9 1.105107E+0 NA NA 1.030303E-8 1.105094E+0 NA NA 1.060606E-8 1.105084E+0 NA NA 1.090909E-8 1.105074E+0 NA NA 1.121212E-8 1.105066E+0 NA NA 1.151515E-8 1.105059E+0 NA NA 1.181818E-8 1.105053E+0 NA NA 1.212121E-8 1.105048E+0 NA NA 1.242424E-8 1.105044E+0 NA NA 1.272727E-8 1.105041E+0 NA NA 1.303030E-8 1.105037E+0 NA NA 1.333333E-8 1.105035E+0 NA NA 1.363636E-8 1.105032E+0 NA NA 1.393939E-8 1.105031E+0 NA NA 1.424242E-8 1.105029E+0 NA NA 1.454545E-8 1.105028E+0 NA NA 1.484848E-8 1.105027E+0 NA NA 1.515152E-8 1.105026E+0 NA NA 1.545455E-8 1.105025E+0 NA NA 1.575758E-8 1.105024E+0 NA NA 1.606061E-8 1.105024E+0 NA NA 1.636364E-8 1.105023E+0 NA NA 1.666667E-8 1.105023E+0 NA NA 1.696970E-8 1.105023E+0 NA NA 1.727273E-8 1.105023E+0 NA NA 1.757576E-8 1.105023E+0 NA NA 1.787879E-8 1.105022E+0 NA NA 1.818182E-8 1.105022E+0 NA NA 1.848485E-8 1.105022E+0 NA NA 1.878788E-8 1.105022E+0 NA NA 1.909091E-8 1.105023E+0 NA NA 1.939394E-8 1.105023E+0 NA NA 1.969697E-8 1.105023E+0 NA NA 2.000000E-8 1.105023E+0 NA NA 2.030303E-8 1.105023E+0 NA NA 2.060606E-8 1.105023E+0 NA NA 2.090909E-8 1.105023E+0 NA NA 2.121212E-8 1.105023E+0 NA NA 2.151515E-8 1.105023E+0 NA NA 2.181818E-8 1.105024E+0 NA NA 2.212121E-8 1.105024E+0 NA NA 2.242424E-8 1.105024E+0 NA NA 2.272727E-8 1.105024E+0 NA NA 2.303030E-8 1.105024E+0 NA NA 2.333333E-8 1.105024E+0 NA NA 2.363636E-8 1.105025E+0 NA NA 2.393939E-8 1.105025E+0 NA NA 2.424242E-8 1.105025E+0 NA NA 2.454545E-8 1.105025E+0 NA NA 2.484848E-8 1.105025E+0 NA NA 2.515152E-8 1.105025E+0 NA NA 2.545455E-8 1.105025E+0 NA NA 2.575758E-8 1.105026E+0 NA NA 2.606061E-8 1.105026E+0 NA NA 2.636364E-8 1.105026E+0 NA NA 2.666667E-8 1.105026E+0 NA NA 2.696970E-8 1.105026E+0 NA NA 2.727273E-8 1.105026E+0 NA NA 2.757576E-8 1.105026E+0 NA NA 2.787879E-8 1.105027E+0 NA NA 2.818182E-8 1.105027E+0 NA NA 2.848485E-8 1.105027E+0 NA NA 2.878788E-8 1.105027E+0 NA NA 2.909091E-8 1.105027E+0 NA NA 2.939394E-8 1.105027E+0 NA NA 2.969697E-8 1.105027E+0 NA NA 3.000000E-8 1.105027E+0 NA NA | |[End data_o_p | |====================================================================== | [Model] data_o_n Model_type 3-state Enable Active-High Polarity Inverting Vref=1.25 Vmeas=1.25 Rref=100 Cref=10p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.642571E-1 NA NA -3.200000E+0 1.607186E-1 NA NA -3.100000E+0 1.571629E-1 NA NA -3.000000E+0 1.535900E-1 NA NA -2.900000E+0 1.500005E-1 NA NA -2.800000E+0 1.463946E-1 NA NA -2.700000E+0 1.427728E-1 NA NA -2.600000E+0 1.391357E-1 NA NA -2.500000E+0 1.354841E-1 NA NA -2.400000E+0 1.318189E-1 NA NA -2.300000E+0 1.281411E-1 NA NA -2.200000E+0 1.244522E-1 NA NA -2.100000E+0 1.207541E-1 NA NA -2.000000E+0 1.170494E-1 NA NA -1.900000E+0 1.133417E-1 NA NA -1.800000E+0 1.096364E-1 NA NA -1.700000E+0 1.059422E-1 NA NA -1.600000E+0 1.022723E-1 NA NA -1.500000E+0 9.864496E-2 NA NA -1.400000E+0 9.507314E-2 NA NA -1.300000E+0 9.154638E-2 NA NA -1.200000E+0 8.804078E-2 NA NA -1.100000E+0 8.454221E-2 NA NA -1.000000E+0 8.104719E-2 NA NA -9.000000E-1 7.755784E-2 NA NA -8.000000E-1 7.408132E-2 NA NA -7.000000E-1 7.063745E-2 NA NA -6.000000E-1 6.729533E-2 NA NA -5.000000E-1 6.411329E-2 NA NA -4.000000E-1 6.097323E-2 NA NA -3.000000E-1 5.784871E-2 NA NA -2.000000E-1 5.474245E-2 NA NA -1.000000E-1 5.165854E-2 NA NA 0.0 4.860197E-2 NA NA 10.000000E-2 4.557588E-2 NA NA 2.000000E-1 4.258017E-2 NA NA 3.000000E-1 3.961593E-2 NA NA 4.000000E-1 3.668445E-2 NA NA 5.000000E-1 3.378725E-2 NA NA 6.000000E-1 3.092616E-2 NA NA 7.000000E-1 2.810343E-2 NA NA 8.000000E-1 2.532176E-2 NA NA 9.000000E-1 2.258403E-2 NA NA 1.000000E+0 1.989173E-2 NA NA 1.100000E+0 1.724047E-2 NA NA 1.200000E+0 1.461787E-2 NA NA 1.300000E+0 1.201192E-2 NA NA 1.400000E+0 9.416125E-3 NA NA 1.500000E+0 6.827402E-3 NA NA 1.600000E+0 4.244104E-3 NA NA 1.700000E+0 1.665240E-3 NA NA 1.800000E+0 -9.098280E-4 NA NA 1.900000E+0 -3.481533E-3 NA NA 2.000000E+0 -6.050180E-3 NA NA 2.100000E+0 -8.616005E-3 NA NA 2.200000E+0 -1.117925E-2 NA NA 2.300000E+0 -1.374030E-2 NA NA 2.400000E+0 -1.629971E-2 NA NA 2.500000E+0 -1.885796E-2 NA NA 2.600000E+0 -2.141541E-2 NA NA 2.700000E+0 -2.397227E-2 NA NA 2.800000E+0 -2.652870E-2 NA NA 2.900000E+0 -2.908480E-2 NA NA 3.000000E+0 -3.164064E-2 NA NA 3.100000E+0 -3.419628E-2 NA NA 3.200000E+0 -3.675174E-2 NA NA 3.300000E+0 -3.930707E-2 NA NA 3.400000E+0 -4.186229E-2 NA NA 3.500000E+0 -4.441759E-2 NA NA 3.600000E+0 -4.697727E-2 NA NA 3.700000E+0 -4.961220E-2 NA NA 3.800000E+0 -5.305816E-2 NA NA 3.900000E+0 -6.142021E-2 NA NA 4.000000E+0 -1.054385E-1 NA NA 4.100000E+0 -2.964540E-1 NA NA 4.200000E+0 -6.506198E-1 NA NA 4.300000E+0 -1.062524E+0 NA NA 4.400000E+0 -1.496979E+0 NA NA 4.500000E+0 -1.942994E+0 NA NA 4.600000E+0 -2.395983E+0 NA NA 4.700000E+0 -2.853640E+0 NA NA 4.800000E+0 -3.314673E+0 NA NA 4.900000E+0 -3.778309E+0 NA NA 5.000000E+0 -4.244011E+0 NA NA 5.100000E+0 -4.711372E+0 NA NA 5.200000E+0 -5.180096E+0 NA NA 5.300000E+0 -5.649967E+0 NA NA 5.400000E+0 -6.120827E+0 NA NA 5.500000E+0 -6.592548E+0 NA NA 5.600000E+0 -7.065023E+0 NA NA 5.700000E+0 -7.538159E+0 NA NA 5.800000E+0 -8.011878E+0 NA NA 5.900000E+0 -8.486124E+0 NA NA 6.000000E+0 -8.960851E+0 NA NA 6.100000E+0 -9.436022E+0 NA NA 6.200000E+0 -9.911604E+0 NA NA 6.300000E+0 -1.038757E+1 NA NA 6.400000E+0 -1.086389E+1 NA NA 6.500000E+0 -1.134056E+1 NA NA 6.600000E+0 -1.181755E+1 NA NA | [Pulldown] -3.300000E+0 -1.180729E+1 NA NA -3.200000E+0 -1.133060E+1 NA NA -3.100000E+0 -1.085425E+1 NA NA -3.000000E+0 -1.037827E+1 NA NA -2.900000E+0 -9.902677E+0 NA NA -2.800000E+0 -9.427485E+0 NA NA -2.700000E+0 -8.952726E+0 NA NA -2.600000E+0 -8.478429E+0 NA NA -2.500000E+0 -8.004633E+0 NA NA -2.400000E+0 -7.531379E+0 NA NA -2.300000E+0 -7.058722E+0 NA NA -2.200000E+0 -6.586726E+0 NA NA -2.100000E+0 -6.115473E+0 NA NA -2.000000E+0 -5.645061E+0 NA NA -1.900000E+0 -5.175611E+0 NA NA -1.800000E+0 -4.707278E+0 NA NA -1.700000E+0 -4.240264E+0 NA NA -1.600000E+0 -3.774844E+0 NA NA -1.500000E+0 -3.311401E+0 NA NA -1.400000E+0 -2.850486E+0 NA NA -1.300000E+0 -2.392932E+0 NA NA -1.200000E+0 -1.940080E+0 NA NA -1.100000E+0 -1.494282E+0 NA NA -1.000000E+0 -1.060213E+0 NA NA -9.000000E-1 -6.491538E-1 NA NA -8.000000E-1 -2.974861E-1 NA NA -7.000000E-1 -1.109461E-1 NA NA -6.000000E-1 -6.661797E-2 NA NA -5.000000E-1 -5.698077E-2 NA NA -4.000000E-1 -5.210439E-2 NA NA -3.000000E-1 -4.798353E-2 NA NA -2.000000E-1 -4.390383E-2 NA NA -1.000000E-1 -3.979983E-2 NA NA 4.440892E-16 -3.567242E-2 NA NA 1.000000E-1 -3.157349E-2 NA NA 2.000000E-1 -2.755132E-2 NA NA 3.000000E-1 -2.360629E-2 NA NA 4.000000E-1 -1.973868E-2 NA NA 5.000000E-1 -1.594860E-2 NA NA 6.000000E-1 -1.223606E-2 NA NA 7.000000E-1 -8.600920E-3 NA NA 8.000000E-1 -5.042935E-3 NA NA 9.000000E-1 -1.561740E-3 NA NA 1.000000E+0 1.843126E-3 NA NA 1.100000E+0 5.172198E-3 NA NA 1.200000E+0 8.426033E-3 NA NA 1.300000E+0 1.160509E-2 NA NA 1.400000E+0 1.470948E-2 NA NA 1.500000E+0 1.773840E-2 NA NA 1.600000E+0 2.068897E-2 NA NA 1.700000E+0 2.355540E-2 NA NA 1.800000E+0 2.633416E-2 NA NA 1.900000E+0 2.903665E-2 NA NA 2.000000E+0 3.168656E-2 NA NA 2.100000E+0 3.430442E-2 NA NA 2.200000E+0 3.690279E-2 NA NA 2.300000E+0 3.948868E-2 NA NA 2.400000E+0 4.206599E-2 NA NA 2.500000E+0 4.463697E-2 NA NA 2.600000E+0 4.720299E-2 NA NA 2.700000E+0 4.976485E-2 NA NA 2.800000E+0 5.232306E-2 NA NA 2.900000E+0 5.487811E-2 NA NA 3.000000E+0 5.743272E-2 NA NA 3.100000E+0 5.999869E-2 NA NA 3.200000E+0 6.258389E-2 NA NA 3.300000E+0 6.516876E-2 NA NA 3.400000E+0 6.773582E-2 NA NA 3.500000E+0 7.029433E-2 NA NA 3.600000E+0 7.285093E-2 NA NA 3.700000E+0 7.541804E-2 NA NA 3.800000E+0 7.802569E-2 NA NA 3.900000E+0 8.073079E-2 NA NA 4.000000E+0 8.366708E-2 NA NA 4.100000E+0 8.679895E-2 NA NA 4.200000E+0 9.005322E-2 NA NA 4.300000E+0 9.337892E-2 NA NA 4.400000E+0 9.674758E-2 NA NA 4.500000E+0 1.001482E-1 NA NA 4.600000E+0 1.035819E-1 NA NA 4.700000E+0 1.070569E-1 NA NA 4.800000E+0 1.105788E-1 NA NA 4.900000E+0 1.141467E-1 NA NA 5.000000E+0 1.177553E-1 NA NA 5.100000E+0 1.214004E-1 NA NA 5.200000E+0 1.250804E-1 NA NA 5.300000E+0 1.287945E-1 NA NA 5.400000E+0 1.325427E-1 NA NA 5.500000E+0 1.363259E-1 NA NA 5.600000E+0 1.401450E-1 NA NA 5.700000E+0 1.440014E-1 NA NA 5.800000E+0 1.478967E-1 NA NA 5.900000E+0 1.518323E-1 NA NA 6.000000E+0 1.558099E-1 NA NA 6.100000E+0 1.598309E-1 NA NA 6.200000E+0 1.638968E-1 NA NA 6.300000E+0 1.680089E-1 NA NA 6.400000E+0 1.721683E-1 NA NA 6.500000E+0 1.763756E-1 NA NA 6.600000E+0 1.806312E-1 NA NA | [GND Clamp] -3.300000E+0 0 0 0 3.300000E+0 0 0 0 | [POWER Clamp] 0.0 0 0 0 -3.300000E+0 0 0 0 | [Ramp] dV/dt_r 1.710E-1/2.936E-10 NA NA dV/dt_f 2.556E-1/5.672E-10 NA NA | [Falling Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.25 V_fixture_max=1.25 0.0 1.455490E+0 NA NA 3.030303E-10 1.455488E+0 NA NA 6.060606E-10 1.455499E+0 NA NA 9.090909E-10 1.455539E+0 NA NA 1.212121E-9 1.450229E+0 NA NA 1.515152E-9 1.417289E+0 NA NA 1.818182E-9 1.259988E+0 NA NA 2.121212E-9 1.074918E+0 NA NA 2.424242E-9 1.036456E+0 NA NA 2.727273E-9 1.021856E+0 NA NA 3.030303E-9 1.017806E+0 NA NA 3.333333E-9 1.016130E+0 NA NA 3.636364E-9 1.015355E+0 NA NA 3.939394E-9 1.015100E+0 NA NA 4.242424E-9 1.015055E+0 NA NA 4.545455E-9 1.015061E+0 NA NA 4.848485E-9 1.015070E+0 NA NA 5.151515E-9 1.015074E+0 NA NA 5.454545E-9 1.015076E+0 NA NA 5.757576E-9 1.015077E+0 NA NA 6.060606E-9 1.015077E+0 NA NA 6.363636E-9 1.015077E+0 NA NA 6.666667E-9 1.015077E+0 NA NA 6.969697E-9 1.015077E+0 NA NA 7.272727E-9 1.015077E+0 NA NA 7.575758E-9 1.015077E+0 NA NA 7.878788E-9 1.015077E+0 NA NA 8.181818E-9 1.015077E+0 NA NA 8.484848E-9 1.015077E+0 NA NA 8.787879E-9 1.015076E+0 NA NA 9.090909E-9 1.015076E+0 NA NA 9.393939E-9 1.015076E+0 NA NA 9.696970E-9 1.015076E+0 NA NA 10.000000E-9 1.015075E+0 NA NA 1.030303E-8 1.015075E+0 NA NA 1.060606E-8 1.015075E+0 NA NA 1.090909E-8 1.015074E+0 NA NA 1.121212E-8 1.015074E+0 NA NA 1.151515E-8 1.015074E+0 NA NA 1.181818E-8 1.015074E+0 NA NA 1.212121E-8 1.015073E+0 NA NA 1.242424E-8 1.015073E+0 NA NA 1.272727E-8 1.015073E+0 NA NA 1.303030E-8 1.015072E+0 NA NA 1.333333E-8 1.015072E+0 NA NA 1.363636E-8 1.015072E+0 NA NA 1.393939E-8 1.015072E+0 NA NA 1.424242E-8 1.015071E+0 NA NA 1.454545E-8 1.015071E+0 NA NA 1.484848E-8 1.015071E+0 NA NA 1.515152E-8 1.015070E+0 NA NA 1.545455E-8 1.015070E+0 NA NA 1.575758E-8 1.015070E+0 NA NA 1.606061E-8 1.015070E+0 NA NA 1.636364E-8 1.015069E+0 NA NA 1.666667E-8 1.015069E+0 NA NA 1.696970E-8 1.015069E+0 NA NA 1.727273E-8 1.015069E+0 NA NA 1.757576E-8 1.015068E+0 NA NA 1.787879E-8 1.015068E+0 NA NA 1.818182E-8 1.015068E+0 NA NA 1.848485E-8 1.015068E+0 NA NA 1.878788E-8 1.015068E+0 NA NA 1.909091E-8 1.015067E+0 NA NA 1.939394E-8 1.015067E+0 NA NA 1.969697E-8 1.015067E+0 NA NA 2.000000E-8 1.015067E+0 NA NA 2.030303E-8 1.015066E+0 NA NA 2.060606E-8 1.015066E+0 NA NA 2.090909E-8 1.015066E+0 NA NA 2.121212E-8 1.015066E+0 NA NA 2.151515E-8 1.015066E+0 NA NA 2.181818E-8 1.015065E+0 NA NA 2.212121E-8 1.015065E+0 NA NA 2.242424E-8 1.015065E+0 NA NA 2.272727E-8 1.015065E+0 NA NA 2.303030E-8 1.015065E+0 NA NA 2.333333E-8 1.015065E+0 NA NA 2.363636E-8 1.015064E+0 NA NA 2.393939E-8 1.015064E+0 NA NA 2.424242E-8 1.015064E+0 NA NA 2.454545E-8 1.015064E+0 NA NA 2.484848E-8 1.015064E+0 NA NA 2.515152E-8 1.015063E+0 NA NA 2.545455E-8 1.015063E+0 NA NA 2.575758E-8 1.015063E+0 NA NA 2.606061E-8 1.015063E+0 NA NA 2.636364E-8 1.015063E+0 NA NA 2.666667E-8 1.015063E+0 NA NA 2.696970E-8 1.015063E+0 NA NA 2.727273E-8 1.015062E+0 NA NA 2.757576E-8 1.015062E+0 NA NA 2.787879E-8 1.015062E+0 NA NA 2.818182E-8 1.015062E+0 NA NA 2.848485E-8 1.015062E+0 NA NA 2.878788E-8 1.015062E+0 NA NA 2.909091E-8 1.015062E+0 NA NA 2.939394E-8 1.015062E+0 NA NA 2.969697E-8 1.015061E+0 NA NA 3.000000E-8 1.015061E+0 NA NA | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.105032E+0 NA NA 3.030303E-10 1.105030E+0 NA NA 6.060606E-10 1.105041E+0 NA NA 9.090909E-10 1.105087E+0 NA NA 1.212121E-9 1.100690E+0 NA NA 1.515152E-9 1.062384E+0 NA NA 1.818182E-9 9.065864E-1 NA NA 2.121212E-9 7.706431E-1 NA NA 2.424242E-9 7.476416E-1 NA NA 2.727273E-9 7.399859E-1 NA NA 3.030303E-9 7.369393E-1 NA NA 3.333333E-9 7.356231E-1 NA NA 3.636364E-9 7.351084E-1 NA NA 3.939394E-9 7.349629E-1 NA NA 4.242424E-9 7.349364E-1 NA NA 4.545455E-9 7.349383E-1 NA NA 4.848485E-9 7.349416E-1 NA NA 5.151515E-9 7.349430E-1 NA NA 5.454545E-9 7.349431E-1 NA NA 5.757576E-9 7.349427E-1 NA NA 6.060606E-9 7.349422E-1 NA NA 6.363636E-9 7.349418E-1 NA NA 6.666667E-9 7.349413E-1 NA NA 6.969697E-9 7.349409E-1 NA NA 7.272727E-9 7.349404E-1 NA NA 7.575758E-9 7.349400E-1 NA NA 7.878788E-9 7.349397E-1 NA NA 8.181818E-9 7.349393E-1 NA NA 8.484848E-9 7.349389E-1 NA NA 8.787879E-9 7.349386E-1 NA NA 9.090909E-9 7.349383E-1 NA NA 9.393939E-9 7.349379E-1 NA NA 9.696970E-9 7.349376E-1 NA NA 10.000000E-9 7.349373E-1 NA NA 1.030303E-8 7.349370E-1 NA NA 1.060606E-8 7.349368E-1 NA NA 1.090909E-8 7.349365E-1 NA NA 1.121212E-8 7.349362E-1 NA NA 1.151515E-8 7.349359E-1 NA NA 1.181818E-8 7.349357E-1 NA NA 1.212121E-8 7.349354E-1 NA NA 1.242424E-8 7.349352E-1 NA NA 1.272727E-8 7.349349E-1 NA NA 1.303030E-8 7.349347E-1 NA NA 1.333333E-8 7.349344E-1 NA NA 1.363636E-8 7.349342E-1 NA NA 1.393939E-8 7.349339E-1 NA NA 1.424242E-8 7.349337E-1 NA NA 1.454545E-8 7.349335E-1 NA NA 1.484848E-8 7.349333E-1 NA NA 1.515152E-8 7.349330E-1 NA NA 1.545455E-8 7.349328E-1 NA NA 1.575758E-8 7.349326E-1 NA NA 1.606061E-8 7.349324E-1 NA NA 1.636364E-8 7.349322E-1 NA NA 1.666667E-8 7.349320E-1 NA NA 1.696970E-8 7.349318E-1 NA NA 1.727273E-8 7.349316E-1 NA NA 1.757576E-8 7.349314E-1 NA NA 1.787879E-8 7.349312E-1 NA NA 1.818182E-8 7.349310E-1 NA NA 1.848485E-8 7.349308E-1 NA NA 1.878788E-8 7.349306E-1 NA NA 1.909091E-8 7.349305E-1 NA NA 1.939394E-8 7.349303E-1 NA NA 1.969697E-8 7.349301E-1 NA NA 2.000000E-8 7.349300E-1 NA NA 2.030303E-8 7.349298E-1 NA NA 2.060606E-8 7.349296E-1 NA NA 2.090909E-8 7.349295E-1 NA NA 2.121212E-8 7.349293E-1 NA NA 2.151515E-8 7.349291E-1 NA NA 2.181818E-8 7.349290E-1 NA NA 2.212121E-8 7.349288E-1 NA NA 2.242424E-8 7.349287E-1 NA NA 2.272727E-8 7.349285E-1 NA NA 2.303030E-8 7.349284E-1 NA NA 2.333333E-8 7.349283E-1 NA NA 2.363636E-8 7.349281E-1 NA NA 2.393939E-8 7.349280E-1 NA NA 2.424242E-8 7.349279E-1 NA NA 2.454545E-8 7.349277E-1 NA NA 2.484848E-8 7.349276E-1 NA NA 2.515152E-8 7.349275E-1 NA NA 2.545455E-8 7.349273E-1 NA NA 2.575758E-8 7.349272E-1 NA NA 2.606061E-8 7.349271E-1 NA NA 2.636364E-8 7.349270E-1 NA NA 2.666667E-8 7.349269E-1 NA NA 2.696970E-8 7.349268E-1 NA NA 2.727273E-8 7.349266E-1 NA NA 2.757576E-8 7.349265E-1 NA NA 2.787879E-8 7.349264E-1 NA NA 2.818182E-8 7.349263E-1 NA NA 2.848485E-8 7.349262E-1 NA NA 2.878788E-8 7.349261E-1 NA NA 2.909091E-8 7.349260E-1 NA NA 2.939394E-8 7.349259E-1 NA NA 2.969697E-8 7.349258E-1 NA NA 3.000000E-8 7.349257E-1 NA NA | [Rising Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.25 V_fixture_max=1.25 0.0 1.015062E+0 NA NA 3.030303E-10 1.015061E+0 NA NA 6.060606E-10 1.015061E+0 NA NA 9.090909E-10 1.015068E+0 NA NA 1.212121E-9 1.014742E+0 NA NA 1.515152E-9 1.043871E+0 NA NA 1.818182E-9 1.179740E+0 NA NA 2.121212E-9 1.425843E+0 NA NA 2.424242E-9 1.475664E+0 NA NA 2.727273E-9 1.471874E+0 NA NA 3.030303E-9 1.461822E+0 NA NA 3.333333E-9 1.456706E+0 NA NA 3.636364E-9 1.455838E+0 NA NA 3.939394E-9 1.455964E+0 NA NA 4.242424E-9 1.456033E+0 NA NA 4.545455E-9 1.455998E+0 NA NA 4.848485E-9 1.455932E+0 NA NA 5.151515E-9 1.455868E+0 NA NA 5.454545E-9 1.455813E+0 NA NA 5.757576E-9 1.455766E+0 NA NA 6.060606E-9 1.455725E+0 NA NA 6.363636E-9 1.455690E+0 NA NA 6.666667E-9 1.455659E+0 NA NA 6.969697E-9 1.455633E+0 NA NA 7.272727E-9 1.455610E+0 NA NA 7.575758E-9 1.455591E+0 NA NA 7.878788E-9 1.455574E+0 NA NA 8.181818E-9 1.455559E+0 NA NA 8.484848E-9 1.455547E+0 NA NA 8.787879E-9 1.455536E+0 NA NA 9.090909E-9 1.455527E+0 NA NA 9.393939E-9 1.455519E+0 NA NA 9.696970E-9 1.455512E+0 NA NA 10.000000E-9 1.455507E+0 NA NA 1.030303E-8 1.455502E+0 NA NA 1.060606E-8 1.455497E+0 NA NA 1.090909E-8 1.455494E+0 NA NA 1.121212E-8 1.455491E+0 NA NA 1.151515E-8 1.455488E+0 NA NA 1.181818E-8 1.455486E+0 NA NA 1.212121E-8 1.455484E+0 NA NA 1.242424E-8 1.455483E+0 NA NA 1.272727E-8 1.455482E+0 NA NA 1.303030E-8 1.455481E+0 NA NA 1.333333E-8 1.455480E+0 NA NA 1.363636E-8 1.455479E+0 NA NA 1.393939E-8 1.455479E+0 NA NA 1.424242E-8 1.455478E+0 NA NA 1.454545E-8 1.455478E+0 NA NA 1.484848E-8 1.455478E+0 NA NA 1.515152E-8 1.455477E+0 NA NA 1.545455E-8 1.455477E+0 NA NA 1.575758E-8 1.455477E+0 NA NA 1.606061E-8 1.455477E+0 NA NA 1.636364E-8 1.455477E+0 NA NA 1.666667E-8 1.455477E+0 NA NA 1.696970E-8 1.455477E+0 NA NA 1.727273E-8 1.455478E+0 NA NA 1.757576E-8 1.455478E+0 NA NA 1.787879E-8 1.455478E+0 NA NA 1.818182E-8 1.455478E+0 NA NA 1.848485E-8 1.455478E+0 NA NA 1.878788E-8 1.455478E+0 NA NA 1.909091E-8 1.455479E+0 NA NA 1.939394E-8 1.455479E+0 NA NA 1.969697E-8 1.455479E+0 NA NA 2.000000E-8 1.455479E+0 NA NA 2.030303E-8 1.455480E+0 NA NA 2.060606E-8 1.455480E+0 NA NA 2.090909E-8 1.455480E+0 NA NA 2.121212E-8 1.455480E+0 NA NA 2.151515E-8 1.455480E+0 NA NA 2.181818E-8 1.455481E+0 NA NA 2.212121E-8 1.455481E+0 NA NA 2.242424E-8 1.455481E+0 NA NA 2.272727E-8 1.455481E+0 NA NA 2.303030E-8 1.455481E+0 NA NA 2.333333E-8 1.455482E+0 NA NA 2.363636E-8 1.455482E+0 NA NA 2.393939E-8 1.455482E+0 NA NA 2.424242E-8 1.455482E+0 NA NA 2.454545E-8 1.455482E+0 NA NA 2.484848E-8 1.455482E+0 NA NA 2.515152E-8 1.455483E+0 NA NA 2.545455E-8 1.455483E+0 NA NA 2.575758E-8 1.455483E+0 NA NA 2.606061E-8 1.455483E+0 NA NA 2.636364E-8 1.455483E+0 NA NA 2.666667E-8 1.455483E+0 NA NA 2.696970E-8 1.455484E+0 NA NA 2.727273E-8 1.455484E+0 NA NA 2.757576E-8 1.455484E+0 NA NA 2.787879E-8 1.455484E+0 NA NA 2.818182E-8 1.455484E+0 NA NA 2.848485E-8 1.455484E+0 NA NA 2.878788E-8 1.455484E+0 NA NA 2.909091E-8 1.455485E+0 NA NA 2.939394E-8 1.455485E+0 NA NA 2.969697E-8 1.455485E+0 NA NA 3.000000E-8 1.455485E+0 NA NA | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 7.349314E-1 NA NA 3.030303E-10 7.349308E-1 NA NA 6.060606E-10 7.349306E-1 NA NA 9.090909E-10 7.349359E-1 NA NA 1.212121E-9 7.346860E-1 NA NA 1.515152E-9 7.512529E-1 NA NA 1.818182E-9 8.399062E-1 NA NA 2.121212E-9 1.075295E+0 NA NA 2.424242E-9 1.133230E+0 NA NA 2.727273E-9 1.125777E+0 NA NA 3.030303E-9 1.111514E+0 NA NA 3.333333E-9 1.106787E+0 NA NA 3.636364E-9 1.106377E+0 NA NA 3.939394E-9 1.106572E+0 NA NA 4.242424E-9 1.106537E+0 NA NA 4.545455E-9 1.106356E+0 NA NA 4.848485E-9 1.106164E+0 NA NA 5.151515E-9 1.106002E+0 NA NA 5.454545E-9 1.105867E+0 NA NA 5.757576E-9 1.105752E+0 NA NA 6.060606E-9 1.105652E+0 NA NA 6.363636E-9 1.105565E+0 NA NA 6.666667E-9 1.105489E+0 NA NA 6.969697E-9 1.105424E+0 NA NA 7.272727E-9 1.105368E+0 NA NA 7.575758E-9 1.105319E+0 NA NA 7.878788E-9 1.105278E+0 NA NA 8.181818E-9 1.105241E+0 NA NA 8.484848E-9 1.105210E+0 NA NA 8.787879E-9 1.105183E+0 NA NA 9.090909E-9 1.105160E+0 NA NA 9.393939E-9 1.105140E+0 NA NA 9.696970E-9 1.105123E+0 NA NA 10.000000E-9 1.105108E+0 NA NA 1.030303E-8 1.105095E+0 NA NA 1.060606E-8 1.105084E+0 NA NA 1.090909E-8 1.105075E+0 NA NA 1.121212E-8 1.105067E+0 NA NA 1.151515E-8 1.105060E+0 NA NA 1.181818E-8 1.105054E+0 NA NA 1.212121E-8 1.105049E+0 NA NA 1.242424E-8 1.105044E+0 NA NA 1.272727E-8 1.105041E+0 NA NA 1.303030E-8 1.105038E+0 NA NA 1.333333E-8 1.105035E+0 NA NA 1.363636E-8 1.105033E+0 NA NA 1.393939E-8 1.105031E+0 NA NA 1.424242E-8 1.105029E+0 NA NA 1.454545E-8 1.105028E+0 NA NA 1.484848E-8 1.105027E+0 NA NA 1.515152E-8 1.105026E+0 NA NA 1.545455E-8 1.105025E+0 NA NA 1.575758E-8 1.105024E+0 NA NA 1.606061E-8 1.105024E+0 NA NA 1.636364E-8 1.105023E+0 NA NA 1.666667E-8 1.105023E+0 NA NA 1.696970E-8 1.105023E+0 NA NA 1.727273E-8 1.105023E+0 NA NA 1.757576E-8 1.105022E+0 NA NA 1.787879E-8 1.105022E+0 NA NA 1.818182E-8 1.105022E+0 NA NA 1.848485E-8 1.105022E+0 NA NA 1.878788E-8 1.105022E+0 NA NA 1.909091E-8 1.105022E+0 NA NA 1.939394E-8 1.105023E+0 NA NA 1.969697E-8 1.105023E+0 NA NA 2.000000E-8 1.105023E+0 NA NA 2.030303E-8 1.105023E+0 NA NA 2.060606E-8 1.105023E+0 NA NA 2.090909E-8 1.105023E+0 NA NA 2.121212E-8 1.105023E+0 NA NA 2.151515E-8 1.105023E+0 NA NA 2.181818E-8 1.105024E+0 NA NA 2.212121E-8 1.105024E+0 NA NA 2.242424E-8 1.105024E+0 NA NA 2.272727E-8 1.105024E+0 NA NA 2.303030E-8 1.105024E+0 NA NA 2.333333E-8 1.105024E+0 NA NA 2.363636E-8 1.105025E+0 NA NA 2.393939E-8 1.105025E+0 NA NA 2.424242E-8 1.105025E+0 NA NA 2.454545E-8 1.105025E+0 NA NA 2.484848E-8 1.105025E+0 NA NA 2.515152E-8 1.105025E+0 NA NA 2.545455E-8 1.105025E+0 NA NA 2.575758E-8 1.105026E+0 NA NA 2.606061E-8 1.105026E+0 NA NA 2.636364E-8 1.105026E+0 NA NA 2.666667E-8 1.105026E+0 NA NA 2.696970E-8 1.105026E+0 NA NA 2.727273E-8 1.105026E+0 NA NA 2.757576E-8 1.105026E+0 NA NA 2.787879E-8 1.105027E+0 NA NA 2.818182E-8 1.105027E+0 NA NA 2.848485E-8 1.105027E+0 NA NA 2.878788E-8 1.105027E+0 NA NA 2.909091E-8 1.105027E+0 NA NA 2.939394E-8 1.105027E+0 NA NA 2.969697E-8 1.105027E+0 NA NA 3.000000E-8 1.105027E+0 NA NA | |[End data_o_n | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=0.8 C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -9.934286E+0 NA NA -3.200000E+0 -9.528837E+0 NA NA -3.100000E+0 -9.123704E+0 NA NA -3.000000E+0 -8.718903E+0 NA NA -2.900000E+0 -8.314450E+0 NA NA -2.800000E+0 -7.910366E+0 NA NA -2.700000E+0 -7.506673E+0 NA NA -2.600000E+0 -7.103399E+0 NA NA -2.500000E+0 -6.700575E+0 NA NA -2.400000E+0 -6.298240E+0 NA NA -2.300000E+0 -5.896438E+0 NA NA -2.200000E+0 -5.495224E+0 NA NA -2.100000E+0 -5.094668E+0 NA NA -2.000000E+0 -4.694853E+0 NA NA -1.900000E+0 -4.295886E+0 NA NA -1.800000E+0 -3.897906E+0 NA NA -1.700000E+0 -3.501092E+0 NA NA -1.600000E+0 -3.105692E+0 NA NA -1.500000E+0 -2.712046E+0 NA NA -1.400000E+0 -2.320651E+0 NA NA -1.300000E+0 -1.932262E+0 NA NA -1.200000E+0 -1.548114E+0 NA NA -1.100000E+0 -1.170465E+0 NA NA -1.000000E+0 -8.037858E-1 NA NA -9.000000E-1 -4.595653E-1 NA NA -8.000000E-1 -1.769095E-1 NA NA -7.000000E-1 -4.273456E-2 NA NA -6.000000E-1 -6.584022E-3 NA NA -5.000000E-1 -9.525274E-4 NA NA -4.000000E-1 -8.345763E-5 NA NA -3.000000E-1 -5.117284E-6 NA NA -2.000000E-1 -4.461813E-7 NA NA -1.000000E-1 -1.367405E-7 NA NA 4.440892E-16 -1.003219E-8 NA NA 1.000000E-1 1.106329E-7 NA NA 2.000000E-1 2.311367E-7 NA NA 3.000000E-1 3.516368E-7 NA NA 4.000000E-1 4.721369E-7 NA NA 5.000000E-1 5.926370E-7 NA NA 6.000000E-1 7.131372E-7 NA NA 7.000000E-1 8.336374E-7 NA NA 8.000000E-1 9.541376E-7 NA NA 9.000000E-1 1.074638E-6 NA NA 1.000000E+0 1.195138E-6 NA NA 1.100000E+0 1.315636E-6 NA NA 1.200000E+0 1.436117E-6 NA NA 1.300000E+0 1.556289E-6 NA NA 1.400000E+0 1.663965E-6 NA NA 1.500000E+0 -6.532249E-7 NA NA 1.600000E+0 -9.597839E-6 NA NA 1.700000E+0 -1.060504E-5 NA NA 1.800000E+0 -1.080006E-5 NA NA 1.900000E+0 -1.063490E-5 NA NA 2.000000E+0 -1.023869E-5 NA NA 2.100000E+0 -9.660785E-6 NA NA 2.200000E+0 -8.853638E-6 NA NA 2.300000E+0 -5.922713E-7 NA NA 2.400000E+0 2.705978E-6 NA NA 2.500000E+0 2.995391E-6 NA NA 2.600000E+0 3.121101E-6 NA NA 2.700000E+0 3.241553E-6 NA NA 2.800000E+0 3.361859E-6 NA NA 2.900000E+0 3.482162E-6 NA NA 3.000000E+0 3.602466E-6 NA NA 3.100000E+0 3.722771E-6 NA NA 3.200000E+0 3.843076E-6 NA NA 3.300000E+0 3.963381E-6 NA NA | [POWER Clamp] 0.0 3.963381E-6 NA NA -1.000000E-1 4.083689E-6 NA NA -2.000000E-1 4.203997E-6 NA NA -3.000000E-1 4.324306E-6 NA NA -4.000000E-1 4.444617E-6 NA NA -5.000000E-1 4.564929E-6 NA NA -6.000000E-1 4.685244E-6 NA NA -7.000000E-1 4.805560E-6 NA NA -8.000000E-1 4.925878E-6 NA NA -9.000000E-1 5.046200E-6 NA NA -1.000000E+0 5.166521E-6 NA NA -1.100000E+0 5.286849E-6 NA NA -1.200000E+0 5.407179E-6 NA NA -1.300000E+0 5.527511E-6 NA NA -1.400000E+0 5.647848E-6 NA NA -1.500000E+0 5.768187E-6 NA NA -1.600000E+0 5.888532E-6 NA NA -1.700000E+0 6.008881E-6 NA NA -1.800000E+0 6.129235E-6 NA NA -1.900000E+0 6.249595E-6 NA NA -2.000000E+0 6.369959E-6 NA NA -2.100000E+0 6.490332E-6 NA NA -2.200000E+0 6.610709E-6 NA NA -2.300000E+0 6.731094E-6 NA NA -2.400000E+0 6.851485E-6 NA NA -2.500000E+0 6.971884E-6 NA NA -2.600000E+0 7.092292E-6 NA NA -2.700000E+0 7.212708E-6 NA NA -2.800000E+0 7.333133E-6 NA NA -2.900000E+0 7.453570E-6 NA NA -3.000000E+0 7.574015E-6 NA NA -3.100000E+0 7.694472E-6 NA NA -3.200000E+0 7.814940E-6 NA NA -3.300000E+0 7.935419E-6 NA NA | |[End cntrl | |====================================================================== | [Model] cntrl_b Model_type Input Vinh=2.0 Vinl=0.8 C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -9.934286E+0 NA NA -3.200000E+0 -9.528837E+0 NA NA -3.100000E+0 -9.123704E+0 NA NA -3.000000E+0 -8.718903E+0 NA NA -2.900000E+0 -8.314450E+0 NA NA -2.800000E+0 -7.910366E+0 NA NA -2.700000E+0 -7.506673E+0 NA NA -2.600000E+0 -7.103399E+0 NA NA -2.500000E+0 -6.700575E+0 NA NA -2.400000E+0 -6.298240E+0 NA NA -2.300000E+0 -5.896438E+0 NA NA -2.200000E+0 -5.495224E+0 NA NA -2.100000E+0 -5.094668E+0 NA NA -2.000000E+0 -4.694853E+0 NA NA -1.900000E+0 -4.295886E+0 NA NA -1.800000E+0 -3.897906E+0 NA NA -1.700000E+0 -3.501092E+0 NA NA -1.600000E+0 -3.105692E+0 NA NA -1.500000E+0 -2.712046E+0 NA NA -1.400000E+0 -2.320651E+0 NA NA -1.300000E+0 -1.932262E+0 NA NA -1.200000E+0 -1.548114E+0 NA NA -1.100000E+0 -1.170465E+0 NA NA -1.000000E+0 -8.037858E-1 NA NA -9.000000E-1 -4.595653E-1 NA NA -8.000000E-1 -1.769095E-1 NA NA -7.000000E-1 -4.273456E-2 NA NA -6.000000E-1 -6.584022E-3 NA NA -5.000000E-1 -9.525274E-4 NA NA -4.000000E-1 -8.345763E-5 NA NA -3.000000E-1 -5.117284E-6 NA NA -2.000000E-1 -4.461813E-7 NA NA -1.000000E-1 -1.367405E-7 NA NA 4.440892E-16 -1.003219E-8 NA NA 1.000000E-1 1.106329E-7 NA NA 2.000000E-1 2.311367E-7 NA NA 3.000000E-1 3.516368E-7 NA NA 4.000000E-1 4.721369E-7 NA NA 5.000000E-1 5.926370E-7 NA NA 6.000000E-1 7.131372E-7 NA NA 7.000000E-1 8.336374E-7 NA NA 8.000000E-1 9.541376E-7 NA NA 9.000000E-1 1.074638E-6 NA NA 1.000000E+0 1.195138E-6 NA NA 1.100000E+0 1.315636E-6 NA NA 1.200000E+0 1.436117E-6 NA NA 1.300000E+0 1.556289E-6 NA NA 1.400000E+0 1.663965E-6 NA NA 1.500000E+0 -6.532249E-7 NA NA 1.600000E+0 -9.597839E-6 NA NA 1.700000E+0 -1.060504E-5 NA NA 1.800000E+0 -1.080006E-5 NA NA 1.900000E+0 -1.063490E-5 NA NA 2.000000E+0 -1.023869E-5 NA NA 2.100000E+0 -9.660785E-6 NA NA 2.200000E+0 -8.853638E-6 NA NA 2.300000E+0 -5.922713E-7 NA NA 2.400000E+0 2.705978E-6 NA NA 2.500000E+0 2.995391E-6 NA NA 2.600000E+0 3.121101E-6 NA NA 2.700000E+0 3.241553E-6 NA NA 2.800000E+0 3.361859E-6 NA NA 2.900000E+0 3.482162E-6 NA NA 3.000000E+0 3.602466E-6 NA NA 3.100000E+0 3.722771E-6 NA NA 3.200000E+0 3.843076E-6 NA NA 3.300000E+0 3.963381E-6 NA NA | [POWER Clamp] 0.0 3.963381E-6 NA NA -1.000000E-1 4.083689E-6 NA NA -2.000000E-1 4.203997E-6 NA NA -3.000000E-1 4.324306E-6 NA NA -4.000000E-1 4.444617E-6 NA NA -5.000000E-1 4.564929E-6 NA NA -6.000000E-1 4.685244E-6 NA NA -7.000000E-1 4.805560E-6 NA NA -8.000000E-1 4.925878E-6 NA NA -9.000000E-1 5.046200E-6 NA NA -1.000000E+0 5.166521E-6 NA NA -1.100000E+0 5.286849E-6 NA NA -1.200000E+0 5.407179E-6 NA NA -1.300000E+0 5.527511E-6 NA NA -1.400000E+0 5.647848E-6 NA NA -1.500000E+0 5.768187E-6 NA NA -1.600000E+0 5.888532E-6 NA NA -1.700000E+0 6.008881E-6 NA NA -1.800000E+0 6.129235E-6 NA NA -1.900000E+0 6.249595E-6 NA NA -2.000000E+0 6.369959E-6 NA NA -2.100000E+0 6.490332E-6 NA NA -2.200000E+0 6.610709E-6 NA NA -2.300000E+0 6.731094E-6 NA NA -2.400000E+0 6.851485E-6 NA NA -2.500000E+0 6.971884E-6 NA NA -2.600000E+0 7.092292E-6 NA NA -2.700000E+0 7.212708E-6 NA NA -2.800000E+0 7.333133E-6 NA NA -2.900000E+0 7.453570E-6 NA NA -3.000000E+0 7.574015E-6 NA NA -3.100000E+0 7.694472E-6 NA NA -3.200000E+0 7.814940E-6 NA NA -3.300000E+0 7.935419E-6 NA NA | |[End cntrl_b | |====================================================================== [End]