|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of FIN1028M | 3.3V LVDS 2-Bit High Speed Differential Receiver | SOIC8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fin1028m_300.ibs | [File Rev] 1.0 | [Date] 03/27/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] FIN1028M Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 20.0m 20.0m 23.7m L_pkg 1.247n 1.247n 1.295n C_pkg 0.079p 0.079p 0.081p | [Pin] signal_name model_name R_pin L_pin C_pin 1 ri1n fin1028_data_i_n 80m 2.74n 0.08p 2 ri1p fin1028_data_i_p 80m 2.3n 0.06p 3 ri2p fin1028_data_i_p 80m 2.3n 0.06p 4 ri2n fin1028_data_i_n 80m 2.74n 0.08p 5 gnd GND 80m 2.74n 0.08p 6 ro2 fin1028_data_o 80m 2.3n 0.06p 7 ro1 fin1028_data_o 80m 2.3n 0.06p 8 vcc POWER 80m 2.74n 0.08p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max 2 1 400m 0.7n 0.4n 1.0n 3 4 400m 0.7n 0.4n 1.0n | [Model] fin1028_data_o Model_type Output Vref=0 Vmeas=1.65 Cref=10p C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.397083E-1 7.918027E-2 1.678213E-1 -3.200000E+0 1.368295E-1 1.010177E-1 1.636728E-1 -3.100000E+0 1.336261E-1 1.048497E-1 1.593626E-1 -3.000000E+0 1.301918E-1 1.041620E-1 1.549181E-1 -2.900000E+0 1.265797E-1 1.023977E-1 1.503572E-1 -2.800000E+0 1.228218E-1 1.000898E-1 1.456919E-1 -2.700000E+0 1.189397E-1 9.743641E-2 1.409307E-1 -2.600000E+0 1.149494E-1 9.453590E-2 1.360806E-1 -2.500000E+0 1.108629E-1 9.144604E-2 1.311478E-1 -2.400000E+0 1.066906E-1 8.820440E-2 1.261387E-1 -2.300000E+0 1.024412E-1 8.483741E-2 1.210595E-1 -2.200000E+0 9.812262E-2 8.136481E-2 1.159175E-1 -2.100000E+0 9.374228E-2 7.780205E-2 1.107201E-1 -2.000000E+0 8.930709E-2 7.416173E-2 1.054760E-1 -1.900000E+0 8.482365E-2 7.045444E-2 1.001943E-1 -1.800000E+0 8.029836E-2 6.668938E-2 9.488521E-2 -1.700000E+0 7.573831E-2 6.287502E-2 8.956104E-2 -1.600000E+0 7.115393E-2 5.902034E-2 8.424060E-2 -1.500000E+0 6.656173E-2 5.513678E-2 7.894209E-2 -1.400000E+0 6.197183E-2 5.123738E-2 7.363407E-2 -1.300000E+0 5.736333E-2 4.732855E-2 6.825054E-2 -1.200000E+0 5.270783E-2 4.340629E-2 6.276628E-2 -1.100000E+0 4.799737E-2 3.946687E-2 5.718213E-2 -1.000000E+0 4.323623E-2 3.551230E-2 5.151213E-2 -9.000000E-1 3.843753E-2 3.154884E-2 4.580733E-2 -8.000000E-1 3.363275E-2 2.758764E-2 4.029206E-2 -7.000000E-1 2.892676E-2 2.364917E-2 3.528648E-2 -6.000000E-1 2.458083E-2 1.978485E-2 3.042384E-2 -5.000000E-1 2.049858E-2 1.612742E-2 2.551806E-2 -4.000000E-1 1.641722E-2 1.277157E-2 2.053806E-2 -3.000000E-1 1.231595E-2 9.518699E-3 1.548652E-2 -2.000000E-1 8.203742E-3 6.299960E-3 1.037175E-2 -1.000000E-1 4.093204E-3 3.122086E-3 5.204842E-3 0.0 2.184493E-10 2.355080E-9 4.021672E-11 10.000000E-2 -4.009417E-3 -3.027947E-3 -5.140254E-3 2.000000E-1 -7.880331E-3 -5.934862E-3 -1.012399E-2 3.000000E-1 -1.161199E-2 -8.720330E-3 -1.495005E-2 4.000000E-1 -1.520367E-2 -1.138396E-2 -1.961726E-2 5.000000E-1 -1.865468E-2 -1.392538E-2 -2.412456E-2 6.000000E-1 -2.196436E-2 -1.634424E-2 -2.847087E-2 7.000000E-1 -2.513206E-2 -1.864020E-2 -3.265519E-2 8.000000E-1 -2.815720E-2 -2.081298E-2 -3.667653E-2 9.000000E-1 -3.103921E-2 -2.286227E-2 -4.053395E-2 1.000000E+0 -3.377753E-2 -2.478783E-2 -4.422651E-2 1.100000E+0 -3.637165E-2 -2.658942E-2 -4.775325E-2 1.200000E+0 -3.882105E-2 -2.826686E-2 -5.111312E-2 1.300000E+0 -4.112521E-2 -2.981998E-2 -5.430482E-2 1.400000E+0 -4.328352E-2 -3.124871E-2 -5.732643E-2 1.500000E+0 -4.529513E-2 -3.255305E-2 -6.017448E-2 1.600000E+0 -4.715854E-2 -3.373321E-2 -6.284153E-2 1.700000E+0 -4.887057E-2 -3.478985E-2 -6.531033E-2 1.800000E+0 -5.042421E-2 -3.572495E-2 -6.754454E-2 1.900000E+0 -5.180762E-2 -3.654375E-2 -6.949315E-2 2.000000E+0 -5.301223E-2 -3.725717E-2 -7.113119E-2 2.100000E+0 -5.404667E-2 -3.788060E-2 -7.248625E-2 2.200000E+0 -5.493489E-2 -3.842980E-2 -7.361230E-2 2.300000E+0 -5.570406E-2 -3.891834E-2 -7.456131E-2 2.400000E+0 -5.637777E-2 -3.935710E-2 -7.537430E-2 2.500000E+0 -5.697473E-2 -3.975470E-2 -7.608186E-2 2.600000E+0 -5.750948E-2 -4.011794E-2 -7.670656E-2 2.700000E+0 -5.799324E-2 -4.045223E-2 -7.726520E-2 2.800000E+0 -5.843478E-2 -4.076192E-2 -7.777041E-2 2.900000E+0 -5.884099E-2 -4.105055E-2 -7.823188E-2 3.000000E+0 -5.921738E-2 -4.132099E-2 -7.865711E-2 3.100000E+0 -5.956837E-2 -4.157566E-2 -7.905199E-2 3.200000E+0 -5.989756E-2 -4.181679E-2 -7.942122E-2 3.300000E+0 -6.020791E-2 -4.205146E-2 -7.976859E-2 3.400000E+0 -6.050187E-2 -4.240561E-2 -8.009717E-2 3.500000E+0 -6.078153E-2 -4.565172E-2 -8.040949E-2 3.600000E+0 -6.104966E-2 -7.931586E-2 -8.070765E-2 3.700000E+0 -6.132658E-2 -1.692698E-1 -8.099341E-2 3.800000E+0 -6.185521E-2 -2.868637E-1 -8.126826E-2 3.900000E+0 -6.476132E-2 -4.155134E-1 -8.153461E-2 4.000000E+0 -9.291931E-2 -5.496147E-1 -8.183781E-2 4.100000E+0 -1.826532E-1 -6.868817E-1 -8.288689E-2 4.200000E+0 -3.029901E-1 -8.261918E-1 -8.685740E-2 4.300000E+0 -4.341708E-1 -9.669307E-1 -9.434007E-2 4.400000E+0 -5.703504E-1 -1.108714E+0 -1.140696E-1 4.500000E+0 -7.093312E-1 -1.251294E+0 -1.927973E-1 4.600000E+0 -8.501008E-1 -1.394502E+0 -3.134193E-1 4.700000E+0 -9.920929E-1 -1.538217E+0 -4.465907E-1 4.800000E+0 -1.134975E+0 -1.682349E+0 -5.846669E-1 4.900000E+0 -1.278532E+0 -1.826830E+0 -7.252907E-1 5.000000E+0 -1.422619E+0 -1.971607E+0 -8.674771E-1 5.100000E+0 -1.567131E+0 -2.116639E+0 -1.010704E+0 5.200000E+0 -1.711992E+0 -2.261892E+0 -1.154675E+0 5.300000E+0 -1.857145E+0 -2.407338E+0 -1.299204E+0 5.400000E+0 -2.002544E+0 -2.552954E+0 -1.444166E+0 5.500000E+0 -2.148155E+0 -2.698723E+0 -1.589474E+0 5.600000E+0 -2.293949E+0 -2.844627E+0 -1.735065E+0 5.700000E+0 -2.439902E+0 -2.990653E+0 -1.880889E+0 5.800000E+0 -2.585996E+0 -3.136789E+0 -2.026910E+0 5.900000E+0 -2.732215E+0 -3.283025E+0 -2.173100E+0 6.000000E+0 -2.878546E+0 -3.429353E+0 -2.319435E+0 6.100000E+0 -3.024976E+0 -3.575763E+0 -2.465896E+0 6.200000E+0 -3.171497E+0 -3.722250E+0 -2.612469E+0 6.300000E+0 -3.318099E+0 -3.868808E+0 -2.759139E+0 6.400000E+0 -3.464776E+0 -4.015431E+0 -2.905897E+0 6.500000E+0 -3.611520E+0 -4.162114E+0 -3.052734E+0 6.600000E+0 -3.758326E+0 -4.308853E+0 -3.199640E+0 | [Pulldown] -3.300000E+0 -3.711303E+0 -3.831499E+0 -3.585682E+0 -3.200000E+0 -3.564952E+0 -3.685448E+0 -3.438573E+0 -3.100000E+0 -3.418697E+0 -3.539474E+0 -3.291661E+0 -3.000000E+0 -3.272526E+0 -3.393582E+0 -3.144963E+0 -2.900000E+0 -3.126438E+0 -3.247779E+0 -2.998448E+0 -2.800000E+0 -2.980438E+0 -3.102071E+0 -2.852060E+0 -2.700000E+0 -2.834535E+0 -2.956469E+0 -2.705770E+0 -2.600000E+0 -2.688739E+0 -2.810982E+0 -2.559575E+0 -2.500000E+0 -2.543062E+0 -2.665624E+0 -2.413483E+0 -2.400000E+0 -2.397521E+0 -2.520409E+0 -2.267509E+0 -2.300000E+0 -2.252133E+0 -2.375355E+0 -2.121672E+0 -2.200000E+0 -2.106920E+0 -2.230482E+0 -1.975998E+0 -2.100000E+0 -1.961910E+0 -2.085815E+0 -1.830517E+0 -2.000000E+0 -1.817135E+0 -1.941380E+0 -1.685274E+0 -1.900000E+0 -1.672630E+0 -1.797210E+0 -1.540315E+0 -1.800000E+0 -1.528434E+0 -1.653341E+0 -1.395686E+0 -1.700000E+0 -1.384598E+0 -1.509824E+0 -1.251436E+0 -1.600000E+0 -1.241193E+0 -1.366723E+0 -1.107638E+0 -1.500000E+0 -1.098323E+0 -1.224128E+0 -9.644153E-1 -1.400000E+0 -9.561316E-1 -1.082157E+0 -8.219568E-1 -1.300000E+0 -8.148363E-1 -9.409796E-1 -6.805710E-1 -1.200000E+0 -6.747734E-1 -8.008412E-1 -5.408105E-1 -1.100000E+0 -5.365185E-1 -6.621248E-1 -4.037399E-1 -1.000000E+0 -4.011087E-1 -5.254430E-1 -2.720095E-1 -9.000000E-1 -2.708231E-1 -3.919168E-1 -1.546998E-1 -8.000000E-1 -1.518417E-1 -2.638360E-1 -7.915741E-2 -7.000000E-1 -6.447600E-2 -1.468394E-1 -5.651753E-2 -6.000000E-1 -3.463483E-2 -5.760090E-2 -4.485568E-2 -5.000000E-1 -2.716374E-2 -2.305948E-2 -3.529058E-2 -4.000000E-1 -2.167211E-2 -1.631405E-2 -2.794272E-2 -3.000000E-1 -1.633737E-2 -1.213396E-2 -2.114981E-2 -2.000000E-1 -1.094974E-2 -8.072280E-3 -1.424804E-2 -1.000000E-1 -5.500586E-3 -4.024778E-3 -7.196986E-3 4.440892E-16 -1.086496E-10 -6.402347E-10 -2.699372E-11 1.000000E-1 5.423643E-3 3.920435E-3 7.160981E-3 2.000000E-1 1.064896E-2 7.664251E-3 1.410571E-2 3.000000E-1 1.567315E-2 1.122972E-2 2.083036E-2 4.000000E-1 2.049322E-2 1.461496E-2 2.733094E-2 5.000000E-1 2.510603E-2 1.781798E-2 3.360327E-2 6.000000E-1 2.950828E-2 2.083672E-2 3.964303E-2 7.000000E-1 3.369659E-2 2.366902E-2 4.544574E-2 8.000000E-1 3.766744E-2 2.631271E-2 5.100681E-2 9.000000E-1 4.141724E-2 2.876564E-2 5.632148E-2 1.000000E+0 4.494231E-2 3.102568E-2 6.138489E-2 1.100000E+0 4.823895E-2 3.309083E-2 6.619203E-2 1.200000E+0 5.130345E-2 3.495925E-2 7.073776E-2 1.300000E+0 5.413210E-2 3.662935E-2 7.501680E-2 1.400000E+0 5.672132E-2 3.809991E-2 7.902375E-2 1.500000E+0 5.906766E-2 3.937014E-2 8.275304E-2 1.600000E+0 6.116789E-2 4.043975E-2 8.619899E-2 1.700000E+0 6.301903E-2 4.130909E-2 8.935574E-2 1.800000E+0 6.461826E-2 4.197947E-2 9.221720E-2 1.900000E+0 6.596245E-2 4.245578E-2 9.477683E-2 2.000000E+0 6.704686E-2 4.275865E-2 9.702706E-2 2.100000E+0 6.786397E-2 4.293853E-2 9.895735E-2 2.200000E+0 6.841483E-2 4.305100E-2 1.005496E-1 2.300000E+0 6.874758E-2 4.312972E-2 1.017713E-1 2.400000E+0 6.894862E-2 4.319069E-2 1.025958E-1 2.500000E+0 6.908264E-2 4.324152E-2 1.030839E-1 2.600000E+0 6.918228E-2 4.328610E-2 1.033712E-1 2.700000E+0 6.926293E-2 4.332658E-2 1.035588E-1 2.800000E+0 6.933222E-2 4.336423E-2 1.036963E-1 2.900000E+0 6.939425E-2 4.339986E-2 1.038067E-1 3.000000E+0 6.945139E-2 4.343399E-2 1.039010E-1 3.100000E+0 6.950509E-2 4.346697E-2 1.039851E-1 3.200000E+0 6.955628E-2 4.349910E-2 1.040625E-1 3.300000E+0 6.960557E-2 4.353077E-2 1.041351E-1 3.400000E+0 6.965345E-2 4.356657E-2 1.042042E-1 3.500000E+0 6.970027E-2 4.368430E-2 1.042708E-1 3.600000E+0 6.974644E-2 4.417965E-2 1.043355E-1 3.700000E+0 6.979257E-2 4.497998E-2 1.043988E-1 3.800000E+0 6.984092E-2 4.590076E-2 1.044615E-1 3.900000E+0 6.991776E-2 4.687549E-2 1.045245E-1 4.000000E+0 7.033917E-2 4.788150E-2 1.045892E-1 4.100000E+0 7.138279E-2 4.890866E-2 1.046578E-1 4.200000E+0 7.265473E-2 4.995260E-2 1.047380E-1 4.300000E+0 7.400356E-2 5.101343E-2 1.048978E-1 4.400000E+0 7.538754E-2 5.209629E-2 1.055507E-1 4.500000E+0 7.679455E-2 5.320865E-2 1.071714E-1 4.600000E+0 7.822199E-2 5.435260E-2 1.091355E-1 4.700000E+0 7.967386E-2 5.552584E-2 1.111445E-1 4.800000E+0 8.116313E-2 5.672694E-2 1.131667E-1 4.900000E+0 8.270380E-2 5.795608E-2 1.152014E-1 5.000000E+0 8.429773E-2 5.921390E-2 1.172534E-1 5.100000E+0 8.594218E-2 6.050073E-2 1.193315E-1 5.200000E+0 8.763588E-2 6.181614E-2 1.214558E-1 5.300000E+0 8.937797E-2 6.315875E-2 1.236473E-1 5.400000E+0 9.116665E-2 6.452613E-2 1.259046E-1 5.500000E+0 9.299869E-2 6.591469E-2 1.282181E-1 5.600000E+0 9.486937E-2 6.731963E-2 1.305778E-1 5.700000E+0 9.677256E-2 6.873492E-2 1.329723E-1 5.800000E+0 9.870089E-2 7.015324E-2 1.353877E-1 5.900000E+0 1.006460E-1 7.156590E-2 1.378083E-1 6.000000E+0 1.025986E-1 7.296260E-2 1.402166E-1 6.100000E+0 1.045491E-1 7.433104E-2 1.425941E-1 6.200000E+0 1.064876E-1 7.565582E-2 1.449223E-1 6.300000E+0 1.084038E-1 7.691629E-2 1.471840E-1 6.400000E+0 1.102879E-1 7.808118E-2 1.493654E-1 6.500000E+0 1.121300E-1 7.909332E-2 1.514574E-1 6.600000E+0 1.139201E-1 7.980436E-2 1.534561E-1 | [GND Clamp] -3.300000E+0 -9.934287E+0 -1.023528E+1 -9.732255E+0 -3.200000E+0 -9.528838E+0 -9.829916E+0 -9.321117E+0 -3.100000E+0 -9.123705E+0 -9.424791E+0 -8.910539E+0 -3.000000E+0 -8.718904E+0 -9.019920E+0 -8.500532E+0 -2.900000E+0 -8.314451E+0 -8.615322E+0 -8.091109E+0 -2.800000E+0 -7.910367E+0 -8.211022E+0 -7.682287E+0 -2.700000E+0 -7.506674E+0 -7.807046E+0 -7.274084E+0 -2.600000E+0 -7.103400E+0 -7.403424E+0 -6.866521E+0 -2.500000E+0 -6.700576E+0 -7.000193E+0 -6.459625E+0 -2.400000E+0 -6.298240E+0 -6.597396E+0 -6.053427E+0 -2.300000E+0 -5.896438E+0 -6.195082E+0 -5.647966E+0 -2.200000E+0 -5.495225E+0 -5.793311E+0 -5.243289E+0 -2.100000E+0 -5.094669E+0 -5.392156E+0 -4.839455E+0 -2.000000E+0 -4.694854E+0 -4.991707E+0 -4.436540E+0 -1.900000E+0 -4.295887E+0 -4.592074E+0 -4.034641E+0 -1.800000E+0 -3.897906E+0 -4.193397E+0 -3.633889E+0 -1.700000E+0 -3.501093E+0 -3.795857E+0 -3.234457E+0 -1.600000E+0 -3.105692E+0 -3.399691E+0 -2.836593E+0 -1.500000E+0 -2.712046E+0 -3.005220E+0 -2.440653E+0 -1.400000E+0 -2.320651E+0 -2.612895E+0 -2.047179E+0 -1.300000E+0 -1.932263E+0 -2.223369E+0 -1.657056E+0 -1.200000E+0 -1.548114E+0 -1.837649E+0 -1.271898E+0 -1.100000E+0 -1.170465E+0 -1.457421E+0 -8.948849E-1 -1.000000E+0 -8.037860E-1 -1.085643E+0 -5.342155E-1 -9.000000E-1 -4.595655E-1 -7.285481E-1 -2.204848E-1 -8.000000E-1 -1.769097E-1 -4.018428E-1 -6.538411E-2 -7.000000E-1 -4.273490E-2 -1.527834E-1 -3.059413E-2 -6.000000E-1 -6.584382E-3 -3.977667E-2 -1.417659E-2 -5.000000E-1 -9.526321E-4 -4.382680E-3 -3.644695E-3 -4.000000E-1 -8.345309E-5 -2.172766E-4 -3.004191E-4 -3.000000E-1 -5.103542E-6 -1.045065E-5 -9.730543E-6 -2.000000E-1 -4.333785E-7 -6.295482E-7 -6.766601E-7 -1.000000E-1 -1.253865E-7 -8.769792E-8 -2.672782E-7 4.440892E-16 -1.420895E-10 -4.553402E-10 -2.484108E-11 1.000000E-1 1.190589E-7 6.402011E-8 2.655356E-7 2.000000E-1 2.380983E-7 1.278778E-7 5.310803E-7 3.000000E-1 3.571343E-7 1.917097E-7 7.966250E-7 4.000000E-1 4.761701E-7 2.555397E-7 1.062170E-6 5.000000E-1 5.952061E-7 3.193695E-7 1.327714E-6 6.000000E-1 7.142421E-7 3.831989E-7 1.593259E-6 7.000000E-1 8.332780E-7 4.470288E-7 1.858804E-6 8.000000E-1 9.523139E-7 5.108586E-7 2.124348E-6 9.000000E-1 1.071350E-6 5.746883E-7 2.389893E-6 1.000000E+0 1.190386E-6 6.385179E-7 2.655438E-6 1.100000E+0 1.309420E-6 7.023441E-7 2.920981E-6 1.200000E+0 1.428431E-6 7.661232E-7 3.186512E-6 1.300000E+0 1.547052E-6 8.283195E-7 3.451890E-6 1.400000E+0 1.650101E-6 -5.983113E-7 3.714542E-6 1.500000E+0 -8.416844E-7 -6.846680E-6 3.829374E-6 1.600000E+0 -1.137461E-5 -7.545112E-6 -1.731979E-6 1.700000E+0 -1.258140E-5 -7.669762E-6 -1.898425E-5 1.800000E+0 -1.283199E-5 -7.511168E-6 -2.025927E-5 1.900000E+0 -1.266295E-5 -7.091525E-6 -2.031666E-5 2.000000E+0 -1.222493E-5 -9.460492E-7 -1.985802E-5 2.100000E+0 -1.157340E-5 1.166857E-6 -1.907527E-5 2.200000E+0 -1.063259E-5 1.394419E-6 -1.805195E-5 2.300000E+0 -6.570686E-7 1.467768E-6 -1.682954E-5 2.400000E+0 2.682059E-6 1.532089E-6 -1.541908E-5 2.500000E+0 2.970373E-6 1.595947E-6 -1.371469E-5 2.600000E+0 3.094819E-6 1.659780E-6 7.631993E-7 2.700000E+0 3.214006E-6 1.723614E-6 6.976843E-6 2.800000E+0 3.333048E-6 1.787449E-6 7.432874E-6 2.900000E+0 3.452087E-6 1.851285E-6 7.700764E-6 3.000000E+0 3.571127E-6 1.915124E-6 7.966331E-6 3.100000E+0 3.690167E-6 1.978964E-6 8.231877E-6 3.200000E+0 3.809208E-6 2.042806E-6 8.497422E-6 3.300000E+0 3.928249E-6 2.106651E-6 8.762967E-6 | [POWER Clamp] 0.0 3.928249E-6 1.915124E-6 9.559603E-6 -1.000000E-1 4.047292E-6 1.978964E-6 9.825149E-6 -2.000000E-1 4.166336E-6 2.042806E-6 1.009069E-5 -3.000000E-1 4.285380E-6 2.106651E-6 1.035624E-5 -4.000000E-1 4.404426E-6 2.170499E-6 1.062179E-5 -5.000000E-1 4.523474E-6 2.234350E-6 1.088733E-5 -6.000000E-1 4.642525E-6 2.298205E-6 1.115288E-5 -7.000000E-1 4.761577E-6 2.362065E-6 1.141843E-5 -8.000000E-1 4.880629E-6 2.425928E-6 1.168398E-5 -9.000000E-1 4.999687E-6 2.489799E-6 1.194952E-5 -1.000000E+0 5.118746E-6 2.553672E-6 1.221507E-5 -1.100000E+0 5.237808E-6 2.617553E-6 1.248062E-5 -1.200000E+0 5.356872E-6 2.681443E-6 1.274617E-5 -1.300000E+0 5.475940E-6 2.745339E-6 1.301172E-5 -1.400000E+0 5.595014E-6 2.809243E-6 1.327727E-5 -1.500000E+0 5.714088E-6 2.873156E-6 1.354282E-5 -1.600000E+0 5.833169E-6 2.937079E-6 1.380837E-5 -1.700000E+0 5.952254E-6 3.001013E-6 1.407392E-5 -1.800000E+0 6.071342E-6 3.064958E-6 1.433948E-5 -1.900000E+0 6.190437E-6 3.128915E-6 1.460503E-5 -2.000000E+0 6.309539E-6 3.192885E-6 1.487059E-5 -2.100000E+0 6.428644E-6 3.256867E-6 1.513614E-5 -2.200000E+0 6.547758E-6 3.320866E-6 1.540170E-5 -2.300000E+0 6.666877E-6 3.384879E-6 1.566726E-5 -2.400000E+0 6.786005E-6 3.448908E-6 1.593282E-5 -2.500000E+0 6.905138E-6 3.512957E-6 1.619838E-5 -2.600000E+0 7.024282E-6 3.577020E-6 1.646394E-5 -2.700000E+0 7.143435E-6 3.641105E-6 1.672950E-5 -2.800000E+0 7.262594E-6 3.705210E-6 1.699507E-5 -2.900000E+0 7.381765E-6 3.769337E-6 1.726064E-5 -3.000000E+0 7.500946E-6 3.833487E-6 1.752621E-5 -3.100000E+0 7.620138E-6 3.897659E-6 1.779178E-5 -3.200000E+0 7.739340E-6 3.961857E-6 1.805735E-5 -3.300000E+0 7.858556E-6 4.026081E-6 1.832293E-5 | [Ramp] dV/dt_r 1.217E+0/5.556E-10 9.497E-1/7.158E-10 1.477E+0/4.436E-10 dV/dt_f 1.371E+0/4.721E-10 1.040E+0/7.477E-10 1.638E+0/3.326E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.313131E-10 3.300000E+0 3.000000E+0 3.600000E+0 2.626263E-10 3.300000E+0 3.000000E+0 3.600000E+0 3.939394E-10 3.300000E+0 3.000000E+0 3.600000E+0 5.252525E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.565657E-10 3.300000E+0 3.000000E+0 3.600000E+0 7.878788E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.191919E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.050505E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.181818E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.313131E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.444444E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.575758E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.707071E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.838384E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.969697E-9 3.300000E+0 3.000000E+0 3.600001E+0 2.101010E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.232323E-9 3.300000E+0 3.000000E+0 3.600001E+0 2.363636E-9 3.300000E+0 3.000000E+0 3.600005E+0 2.494949E-9 3.300000E+0 3.000000E+0 3.599642E+0 2.626263E-9 3.300000E+0 3.000000E+0 3.598397E+0 2.757576E-9 3.300000E+0 3.000000E+0 3.585884E+0 2.888889E-9 3.300000E+0 3.000000E+0 3.172865E+0 3.020202E-9 3.300000E+0 3.000000E+0 2.454903E+0 3.151515E-9 3.300000E+0 3.000000E+0 1.779462E+0 3.282828E-9 3.300000E+0 3.000000E+0 1.352697E+0 3.414141E-9 3.300000E+0 3.000000E+0 1.108882E+0 3.545455E-9 3.300011E+0 3.000000E+0 9.823045E-1 3.676768E-9 3.300009E+0 3.000000E+0 9.229944E-1 3.808081E-9 3.299758E+0 3.000000E+0 8.940314E-1 3.939394E-9 3.299008E+0 3.000000E+0 8.801938E-1 4.070707E-9 3.299099E+0 3.000000E+0 8.737730E-1 4.202020E-9 3.303608E+0 3.000000E+0 8.707748E-1 4.333333E-9 3.104788E+0 3.000000E+0 8.693412E-1 4.464646E-9 2.700485E+0 3.000000E+0 8.686355E-1 4.595960E-9 2.233550E+0 3.000000E+0 8.683383E-1 4.727273E-9 1.835581E+0 3.000000E+0 8.681837E-1 4.858586E-9 1.536561E+0 3.000000E+0 8.680888E-1 4.989899E-9 1.343041E+0 3.000000E+0 8.680714E-1 5.121212E-9 1.216065E+0 3.000000E+0 8.680486E-1 5.252525E-9 1.136550E+0 3.000000E+0 8.680225E-1 5.383838E-9 1.089854E+0 3.000000E+0 8.680331E-1 5.515152E-9 1.061419E+0 3.000000E+0 8.680226E-1 5.646465E-9 1.044312E+0 3.000000E+0 8.680081E-1 5.777778E-9 1.034432E+0 2.999999E+0 8.680192E-1 5.909091E-9 1.028465E+0 3.000006E+0 8.680089E-1 6.040404E-9 1.024904E+0 3.000022E+0 8.679996E-1 6.171717E-9 1.022825E+0 3.000000E+0 8.680081E-1 6.303030E-9 1.021568E+0 2.999806E+0 8.679973E-1 6.434343E-9 1.020823E+0 2.999347E+0 8.679915E-1 6.565657E-9 1.020386E+0 2.998720E+0 8.679978E-1 6.696970E-9 1.020116E+0 2.999825E+0 8.679869E-1 6.828283E-9 1.019958E+0 3.005658E+0 8.679834E-1 6.959596E-9 1.019868E+0 2.992557E+0 8.679881E-1 7.090909E-9 1.019805E+0 2.851918E+0 8.679775E-1 7.222222E-9 1.019772E+0 2.626794E+0 8.679756E-1 7.353535E-9 1.019755E+0 2.366035E+0 8.679789E-1 7.484848E-9 1.019737E+0 2.120548E+0 8.679689E-1 7.616162E-9 1.019731E+0 1.907870E+0 8.679681E-1 7.747475E-9 1.019728E+0 1.733550E+0 8.679699E-1 7.878788E-9 1.019720E+0 1.598154E+0 8.679609E-1 8.010101E-9 1.019720E+0 1.495320E+0 8.679610E-1 8.141414E-9 1.019719E+0 1.419755E+0 8.679613E-1 8.272727E-9 1.019714E+0 1.364797E+0 8.679536E-1 8.404040E-9 1.019715E+0 1.324915E+0 8.679544E-1 8.535354E-9 1.019714E+0 1.296799E+0 8.679535E-1 8.666667E-9 1.019711E+0 1.276687E+0 8.679470E-1 8.797980E-9 1.019712E+0 1.262298E+0 8.679482E-1 8.929293E-9 1.019711E+0 1.252294E+0 8.679465E-1 9.060606E-9 1.019708E+0 1.245155E+0 8.679411E-1 9.191919E-9 1.019709E+0 1.240072E+0 8.679424E-1 9.323232E-9 1.019707E+0 1.236532E+0 8.679402E-1 9.454545E-9 1.019705E+0 1.234010E+0 8.679357E-1 9.585859E-9 1.019706E+0 1.232212E+0 8.679371E-1 9.717172E-9 1.019704E+0 1.230963E+0 8.679347E-1 9.848485E-9 1.019702E+0 1.230071E+0 8.679310E-1 9.979798E-9 1.019703E+0 1.229427E+0 8.679323E-1 1.011111E-8 1.019701E+0 1.228989E+0 8.679297E-1 1.024242E-8 1.019700E+0 1.228670E+0 8.679270E-1 1.037374E-8 1.019700E+0 1.228435E+0 8.679280E-1 1.050505E-8 1.019698E+0 1.228284E+0 8.679253E-1 1.063636E-8 1.019697E+0 1.228168E+0 8.679234E-1 1.076768E-8 1.019697E+0 1.228081E+0 8.679240E-1 1.089899E-8 1.019696E+0 1.228031E+0 8.679214E-1 1.103030E-8 1.019695E+0 1.227986E+0 8.679201E-1 1.116162E-8 1.019695E+0 1.227953E+0 8.679205E-1 1.129293E-8 1.019693E+0 1.227939E+0 8.679180E-1 1.142424E-8 1.019692E+0 1.227919E+0 8.679171E-1 1.155556E-8 1.019692E+0 1.227906E+0 8.679173E-1 1.168687E-8 1.019690E+0 1.227904E+0 8.679150E-1 1.181818E-8 1.019690E+0 1.227894E+0 8.679144E-1 1.194949E-8 1.019689E+0 1.227889E+0 8.679145E-1 1.208081E-8 1.019688E+0 1.227890E+0 8.679123E-1 1.221212E-8 1.019687E+0 1.227884E+0 8.679120E-1 1.234343E-8 1.019687E+0 1.227883E+0 8.679118E-1 1.247475E-8 1.019685E+0 1.227884E+0 8.679099E-1 1.260606E-8 1.019685E+0 1.227880E+0 8.679098E-1 1.273737E-8 1.019684E+0 1.227880E+0 8.679094E-1 1.286869E-8 1.019683E+0 1.227881E+0 8.679078E-1 1.300000E-8 1.019682E+0 1.227881E+0 8.679069E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.026471E+0 1.577591E+0 2.458461E+0 1.313131E-10 2.026471E+0 1.577591E+0 2.458461E+0 2.626263E-10 2.026471E+0 1.577591E+0 2.458461E+0 3.939394E-10 2.026471E+0 1.577591E+0 2.458461E+0 5.252525E-10 2.026471E+0 1.577591E+0 2.458461E+0 6.565657E-10 2.026471E+0 1.577591E+0 2.458461E+0 7.878788E-10 2.026471E+0 1.577591E+0 2.458461E+0 9.191919E-10 2.026471E+0 1.577591E+0 2.458461E+0 1.050505E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.181818E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.313131E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.444444E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.575758E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.707071E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.838384E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.969697E-9 2.026471E+0 1.577591E+0 2.458462E+0 2.101010E-9 2.026471E+0 1.577591E+0 2.458461E+0 2.232323E-9 2.026471E+0 1.577591E+0 2.458462E+0 2.363636E-9 2.026471E+0 1.577591E+0 2.458444E+0 2.494949E-9 2.026471E+0 1.577591E+0 2.458395E+0 2.626263E-9 2.026471E+0 1.577591E+0 2.458759E+0 2.757576E-9 2.026472E+0 1.577591E+0 2.415354E+0 2.888889E-9 2.026472E+0 1.577591E+0 1.757269E+0 3.020202E-9 2.026473E+0 1.577591E+0 8.775333E-1 3.151515E-9 2.026472E+0 1.577591E+0 3.631675E-1 3.282828E-9 2.026471E+0 1.577591E+0 1.479576E-1 3.414141E-9 2.026470E+0 1.577591E+0 5.723644E-2 3.545455E-9 2.026473E+0 1.577591E+0 2.089075E-2 3.676768E-9 2.026424E+0 1.577591E+0 8.306506E-3 3.808081E-9 2.026448E+0 1.577591E+0 3.350088E-3 3.939394E-9 2.027248E+0 1.577591E+0 1.343077E-3 4.070707E-9 2.026787E+0 1.577591E+0 6.070723E-4 4.202020E-9 1.973130E+0 1.577591E+0 3.181093E-4 4.333333E-9 1.561662E+0 1.577591E+0 1.989965E-4 4.464646E-9 9.597802E-1 1.577591E+0 1.535730E-4 4.595960E-9 5.073220E-1 1.577591E+0 1.338268E-4 4.727273E-9 2.603518E-1 1.577591E+0 1.239522E-4 4.858586E-9 1.261567E-1 1.577591E+0 1.190782E-4 4.989899E-9 6.153220E-2 1.577591E+0 1.146673E-4 5.121212E-9 2.961348E-2 1.577592E+0 1.112385E-4 5.252525E-9 1.401638E-2 1.577593E+0 1.085946E-4 5.383838E-9 6.914625E-3 1.577591E+0 1.052038E-4 5.515152E-9 3.396286E-3 1.577590E+0 1.022893E-4 5.646465E-9 1.668981E-3 1.577589E+0 9.969438E-5 5.777778E-9 8.694226E-4 1.577589E+0 9.654895E-5 5.909091E-9 4.697737E-4 1.577588E+0 9.380460E-5 6.040404E-9 2.703494E-4 1.577553E+0 9.121210E-5 6.171717E-9 1.742434E-4 1.577470E+0 8.827057E-5 6.303030E-9 1.255651E-4 1.577583E+0 8.567772E-5 6.434343E-9 1.002363E-4 1.578620E+0 8.315726E-5 6.565657E-9 8.760119E-5 1.580925E+0 8.042083E-5 6.696970E-9 8.065026E-5 1.577102E+0 7.799411E-5 6.828283E-9 7.645923E-5 1.531038E+0 7.558978E-5 6.959596E-9 7.437732E-5 1.366134E+0 7.305062E-5 7.090909E-9 7.268784E-5 1.045694E+0 7.079320E-5 7.222222E-9 7.133518E-5 7.016613E-1 6.852358E-5 7.353535E-9 7.068140E-5 4.342727E-1 6.617399E-5 7.484848E-9 6.967272E-5 2.608579E-1 6.408886E-5 7.616162E-9 6.877854E-5 1.545172E-1 6.196880E-5 7.747475E-9 6.830557E-5 9.041718E-2 5.981202E-5 7.878788E-9 6.738582E-5 5.206175E-2 5.789113E-5 8.010101E-9 6.660827E-5 2.983291E-2 5.592485E-5 8.141414E-9 6.611957E-5 1.742598E-2 5.396034E-5 8.272727E-9 6.522288E-5 1.009797E-2 5.219190E-5 8.404040E-9 6.449540E-5 5.819627E-3 5.037795E-5 8.535354E-9 6.396861E-5 3.465724E-3 4.859367E-5 8.666667E-9 6.308980E-5 2.060961E-3 4.697443E-5 8.797980E-9 6.240669E-5 1.225819E-3 4.530768E-5 8.929293E-9 6.184426E-5 7.606336E-4 4.369201E-5 9.060606E-9 6.098380E-5 4.797523E-4 4.221629E-5 9.191919E-9 6.034561E-5 3.095949E-4 4.068915E-5 9.323232E-9 5.974941E-5 2.104504E-4 3.923086E-5 9.454545E-9 5.890800E-5 1.501768E-4 3.789134E-5 9.585859E-9 5.830350E-5 1.125820E-4 3.649521E-5 9.717172E-9 5.768056E-5 8.947159E-5 3.518285E-5 9.848485E-9 5.686343E-5 7.513816E-5 3.396929E-5 9.979798E-9 5.628115E-5 6.578852E-5 3.269679E-5 1.011111E-8 5.564138E-5 5.969370E-5 3.151931E-5 1.024242E-8 5.486281E-5 5.574172E-5 3.041735E-5 1.037374E-8 5.428718E-5 5.298745E-5 2.926437E-5 1.050505E-8 5.363855E-5 5.109128E-5 2.821122E-5 1.063636E-8 5.289517E-5 4.972438E-5 2.721240E-5 1.076768E-8 5.232707E-5 4.870012E-5 2.616882E-5 1.089899E-8 5.167446E-5 4.796591E-5 2.523008E-5 1.103030E-8 5.096418E-5 4.731185E-5 2.432569E-5 1.116162E-8 5.040440E-5 4.679860E-5 2.338187E-5 1.129293E-8 4.974821E-5 4.640871E-5 2.254863E-5 1.142424E-8 4.907286E-5 4.597888E-5 2.172967E-5 1.155556E-8 4.852226E-5 4.564241E-5 2.087651E-5 1.168687E-8 4.786785E-5 4.536241E-5 2.013997E-5 1.181818E-8 4.722385E-5 4.501364E-5 1.939823E-5 1.194949E-8 4.668248E-5 4.474740E-5 1.862802E-5 1.208081E-8 4.603489E-5 4.450390E-5 1.797922E-5 1.221212E-8 4.541932E-5 4.419324E-5 1.730692E-5 1.234343E-8 4.488054E-5 4.396220E-5 1.661995E-5 1.247475E-8 4.425053E-5 4.372801E-5 1.604317E-5 1.260606E-8 4.366104E-5 4.343611E-5 1.543295E-5 1.273737E-8 4.312763E-5 4.322125E-5 1.482177E-5 1.286869E-8 4.251566E-5 4.298619E-5 1.431024E-5 1.300000E-8 4.192224E-5 4.270126E-5 1.378739E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.019627E+0 1.227813E+0 8.678915E-1 1.313131E-10 1.019627E+0 1.227814E+0 8.678913E-1 2.626263E-10 1.019626E+0 1.227813E+0 8.678915E-1 3.939394E-10 1.019627E+0 1.227813E+0 8.678916E-1 5.252525E-10 1.019627E+0 1.227813E+0 8.678916E-1 6.565657E-10 1.019627E+0 1.227814E+0 8.678915E-1 7.878788E-10 1.019627E+0 1.227815E+0 8.678915E-1 9.191919E-10 1.019627E+0 1.227815E+0 8.678916E-1 1.050505E-9 1.019626E+0 1.227814E+0 8.678906E-1 1.181818E-9 1.019628E+0 1.227815E+0 8.678928E-1 1.313131E-9 1.019629E+0 1.227818E+0 8.678923E-1 1.444444E-9 1.019628E+0 1.227818E+0 8.678926E-1 1.575758E-9 1.019628E+0 1.227817E+0 8.678929E-1 1.707071E-9 1.019627E+0 1.227816E+0 8.678911E-1 1.838384E-9 1.019626E+0 1.227815E+0 8.678887E-1 1.969697E-9 1.019622E+0 1.227814E+0 8.678870E-1 2.101010E-9 1.019618E+0 1.227813E+0 8.678862E-1 2.232323E-9 1.019614E+0 1.227812E+0 8.678861E-1 2.363636E-9 1.019610E+0 1.227811E+0 8.678865E-1 2.494949E-9 1.019608E+0 1.227810E+0 8.678871E-1 2.626263E-9 1.019608E+0 1.227808E+0 8.678878E-1 2.757576E-9 1.019608E+0 1.227806E+0 8.678883E-1 2.888889E-9 1.019608E+0 1.227804E+0 8.678888E-1 3.020202E-9 1.019609E+0 1.227801E+0 8.678892E-1 3.151515E-9 1.019610E+0 1.227799E+0 8.678932E-1 3.282828E-9 1.019612E+0 1.227798E+0 8.680685E-1 3.414141E-9 1.019613E+0 1.227796E+0 8.672369E-1 3.545455E-9 1.019614E+0 1.227795E+0 1.003366E+0 3.676768E-9 1.019615E+0 1.227795E+0 1.911835E+0 3.808081E-9 1.019616E+0 1.227794E+0 2.693734E+0 3.939394E-9 1.019617E+0 1.227794E+0 3.157565E+0 4.070707E-9 1.019618E+0 1.227795E+0 3.387906E+0 4.202020E-9 1.019627E+0 1.227795E+0 3.500283E+0 4.333333E-9 1.019759E+0 1.227796E+0 3.549815E+0 4.464646E-9 1.019602E+0 1.227796E+0 3.573406E+0 4.595960E-9 1.022803E+0 1.227797E+0 3.585013E+0 4.727273E-9 1.258439E+0 1.227798E+0 3.591021E+0 4.858586E-9 1.919196E+0 1.227799E+0 3.594490E+0 4.989899E-9 2.477272E+0 1.227799E+0 3.596556E+0 5.121212E-9 2.848697E+0 1.227800E+0 3.597816E+0 5.252525E-9 3.054280E+0 1.227801E+0 3.598589E+0 5.383838E-9 3.168083E+0 1.227801E+0 3.599046E+0 5.515152E-9 3.229735E+0 1.227802E+0 3.599326E+0 5.646465E-9 3.262505E+0 1.227802E+0 3.599493E+0 5.777778E-9 3.279171E+0 1.227803E+0 3.599593E+0 5.909091E-9 3.288126E+0 1.227803E+0 3.599659E+0 6.040404E-9 3.292922E+0 1.227804E+0 3.599702E+0 6.171717E-9 3.295524E+0 1.227807E+0 3.599730E+0 6.303030E-9 3.296998E+0 1.227844E+0 3.599754E+0 6.434343E-9 3.297850E+0 1.227885E+0 3.599771E+0 6.565657E-9 3.298391E+0 1.227728E+0 3.599785E+0 6.696970E-9 3.298736E+0 1.226838E+0 3.599799E+0 6.828283E-9 3.298967E+0 1.243899E+0 3.599809E+0 6.959596E-9 3.299147E+0 1.391221E+0 3.599819E+0 7.090909E-9 3.299273E+0 1.793790E+0 3.599829E+0 7.222222E-9 3.299368E+0 2.202245E+0 3.599837E+0 7.353535E-9 3.299455E+0 2.497910E+0 3.599844E+0 7.484848E-9 3.299515E+0 2.691071E+0 3.599852E+0 7.616162E-9 3.299564E+0 2.813632E+0 3.599858E+0 7.747475E-9 3.299613E+0 2.889307E+0 3.599865E+0 7.878788E-9 3.299645E+0 2.933255E+0 3.599871E+0 8.010101E-9 3.299673E+0 2.959945E+0 3.599876E+0 8.141414E-9 3.299703E+0 2.975989E+0 3.599881E+0 8.272727E-9 3.299721E+0 2.985351E+0 3.599887E+0 8.404040E-9 3.299738E+0 2.990972E+0 3.599891E+0 8.535354E-9 3.299758E+0 2.994356E+0 3.599896E+0 8.666667E-9 3.299768E+0 2.996376E+0 3.599900E+0 8.797980E-9 3.299780E+0 2.997593E+0 3.599904E+0 8.929293E-9 3.299793E+0 2.998340E+0 3.599908E+0 9.060606E-9 3.299800E+0 2.998802E+0 3.599912E+0 9.191919E-9 3.299809E+0 2.999088E+0 3.599915E+0 9.323232E-9 3.299818E+0 2.999273E+0 3.599918E+0 9.454545E-9 3.299823E+0 2.999395E+0 3.599921E+0 9.585859E-9 3.299830E+0 2.999477E+0 3.599924E+0 9.717172E-9 3.299837E+0 2.999536E+0 3.599927E+0 9.848485E-9 3.299840E+0 2.999579E+0 3.599930E+0 9.979798E-9 3.299846E+0 2.999612E+0 3.599932E+0 1.011111E-8 3.299852E+0 2.999638E+0 3.599935E+0 1.024242E-8 3.299854E+0 2.999660E+0 3.599937E+0 1.037374E-8 3.299859E+0 2.999678E+0 3.599939E+0 1.050505E-8 3.299864E+0 2.999695E+0 3.599941E+0 1.063636E-8 3.299866E+0 2.999709E+0 3.599943E+0 1.076768E-8 3.299870E+0 2.999721E+0 3.599945E+0 1.089899E-8 3.299874E+0 2.999733E+0 3.599947E+0 1.103030E-8 3.299876E+0 2.999743E+0 3.599949E+0 1.116162E-8 3.299880E+0 2.999753E+0 3.599950E+0 1.129293E-8 3.299882E+0 2.999762E+0 3.599952E+0 1.142424E-8 3.299884E+0 2.999770E+0 3.599953E+0 1.155556E-8 3.299888E+0 2.999778E+0 3.599955E+0 1.168687E-8 3.299890E+0 2.999785E+0 3.599956E+0 1.181818E-8 3.299892E+0 2.999791E+0 3.599958E+0 1.194949E-8 3.299895E+0 2.999798E+0 3.599959E+0 1.208081E-8 3.299897E+0 2.999804E+0 3.599960E+0 1.221212E-8 3.299899E+0 2.999809E+0 3.599961E+0 1.234343E-8 3.299901E+0 2.999814E+0 3.599963E+0 1.247475E-8 3.299903E+0 2.999819E+0 3.599964E+0 1.260606E-8 3.299905E+0 2.999824E+0 3.599965E+0 1.273737E-8 3.299907E+0 2.999828E+0 3.599966E+0 1.286869E-8 3.299909E+0 2.999832E+0 3.599967E+0 1.300000E-8 3.299910E+0 2.999836E+0 3.599968E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.313131E-10 0.0 0.0 0.0 2.626263E-10 0.0 0.0 0.0 3.939394E-10 0.0 0.0 0.0 5.252525E-10 0.0 0.0 0.0 6.565657E-10 0.0 0.0 0.0 7.878788E-10 0.0 0.0 0.0 9.191919E-10 0.0 0.0 0.0 1.050505E-9 -1.249288E-6 -1.108322E-6 -1.083106E-6 1.181818E-9 -5.173677E-8 -7.857283E-7 8.300493E-7 1.313131E-9 6.041771E-7 4.968335E-7 3.481656E-7 1.444444E-9 1.029421E-7 7.527455E-7 1.374647E-6 1.575758E-9 8.061356E-7 4.079548E-7 2.608557E-6 1.707071E-9 1.727910E-6 0.0 2.412248E-6 1.838384E-9 2.584127E-6 0.0 1.486339E-6 1.969697E-9 2.726905E-6 0.0 6.070701E-7 2.101010E-9 2.283021E-6 1.064129E-9 0.0 2.232323E-9 1.616126E-6 4.617194E-7 0.0 2.363636E-9 9.776218E-7 6.766004E-7 0.0 2.494949E-9 2.710056E-7 8.079658E-7 0.0 2.626263E-9 0.0 8.762728E-7 0.0 2.757576E-9 0.0 8.747668E-7 0.0 2.888889E-9 0.0 8.111846E-7 0.0 3.020202E-9 0.0 7.076648E-7 0.0 3.151515E-9 0.0 5.250430E-7 3.562094E-6 3.282828E-9 0.0 0.0 1.944469E-4 3.414141E-9 0.0 0.0 -1.229238E-3 3.545455E-9 0.0 0.0 9.950775E-2 3.676768E-9 0.0 0.0 6.193484E-1 3.808081E-9 0.0 0.0 1.172999E+0 3.939394E-9 0.0 0.0 1.606369E+0 4.070707E-9 0.0 0.0 1.922292E+0 4.202020E-9 7.817105E-6 0.0 2.134153E+0 4.333333E-9 1.798400E-4 0.0 2.259791E+0 4.464646E-9 1.727985E-4 0.0 2.338719E+0 4.595960E-9 -2.645961E-3 0.0 2.387448E+0 4.727273E-9 1.238556E-1 0.0 2.415208E+0 4.858586E-9 4.827662E-1 0.0 2.432202E+0 4.989899E-9 8.666137E-1 0.0 2.442694E+0 5.121212E-9 1.185571E+0 0.0 2.448813E+0 5.252525E-9 1.435070E+0 0.0 2.452507E+0 5.383838E-9 1.615422E+0 0.0 2.454797E+0 5.515152E-9 1.744759E+0 0.0 2.456156E+0 5.646465E-9 1.835435E+0 0.0 2.456966E+0 5.777778E-9 1.896561E+0 0.0 2.457470E+0 5.909091E-9 1.938592E+0 0.0 2.457776E+0 6.040404E-9 1.967146E+0 0.0 2.457960E+0 6.171717E-9 1.986242E+0 3.122290E-6 2.458077E+0 6.303030E-9 1.999184E+0 5.862315E-5 2.458151E+0 6.434343E-9 2.007904E+0 2.179650E-4 2.458199E+0 6.565657E-9 2.013790E+0 4.700698E-4 2.458232E+0 6.696970E-9 2.017759E+0 -1.532929E-3 2.458254E+0 6.828283E-9 2.020448E+0 -3.120938E-3 2.458272E+0 6.959596E-9 2.022284E+0 5.642820E-2 2.458285E+0 7.090909E-9 2.023520E+0 2.375811E-1 2.458295E+0 7.222222E-9 2.024369E+0 4.793432E-1 2.458306E+0 7.353535E-9 2.024956E+0 7.087028E-1 2.458314E+0 7.484848E-9 2.025352E+0 9.013701E-1 2.458321E+0 7.616162E-9 2.025630E+0 1.059157E+0 2.458328E+0 7.747475E-9 2.025825E+0 1.185273E+0 2.458334E+0 7.878788E-9 2.025958E+0 1.280828E+0 2.458340E+0 8.010101E-9 2.026055E+0 1.354723E+0 2.458346E+0 8.141414E-9 2.026124E+0 1.411381E+0 2.458351E+0 8.272727E-9 2.026173E+0 1.453301E+0 2.458356E+0 8.404040E-9 2.026210E+0 1.484811E+0 2.458362E+0 8.535354E-9 2.026237E+0 1.508630E+0 2.458366E+0 8.666667E-9 2.026258E+0 1.526243E+0 2.458370E+0 8.797980E-9 2.026274E+0 1.539282E+0 2.458375E+0 8.929293E-9 2.026287E+0 1.549101E+0 2.458378E+0 9.060606E-9 2.026297E+0 1.556404E+0 2.458382E+0 9.191919E-9 2.026306E+0 1.561749E+0 2.458386E+0 9.323232E-9 2.026313E+0 1.565777E+0 2.458389E+0 9.454545E-9 2.026320E+0 1.568793E+0 2.458392E+0 9.585859E-9 2.026325E+0 1.570981E+0 2.458395E+0 9.717172E-9 2.026330E+0 1.572631E+0 2.458398E+0 9.848485E-9 2.026334E+0 1.573875E+0 2.458401E+0 9.979798E-9 2.026338E+0 1.574774E+0 2.458404E+0 1.011111E-8 2.026342E+0 1.575452E+0 2.458406E+0 1.024242E-8 2.026345E+0 1.575963E+0 2.458408E+0 1.037374E-8 2.026349E+0 1.576336E+0 2.458411E+0 1.050505E-8 2.026352E+0 1.576616E+0 2.458413E+0 1.063636E-8 2.026355E+0 1.576828E+0 2.458415E+0 1.076768E-8 2.026357E+0 1.576984E+0 2.458417E+0 1.089899E-8 2.026360E+0 1.577101E+0 2.458419E+0 1.103030E-8 2.026362E+0 1.577189E+0 2.458421E+0 1.116162E-8 2.026365E+0 1.577256E+0 2.458423E+0 1.129293E-8 2.026367E+0 1.577306E+0 2.458424E+0 1.142424E-8 2.026369E+0 1.577344E+0 2.458426E+0 1.155556E-8 2.026372E+0 1.577373E+0 2.458427E+0 1.168687E-8 2.026374E+0 1.577395E+0 2.458429E+0 1.181818E-8 2.026376E+0 1.577412E+0 2.458430E+0 1.194949E-8 2.026378E+0 1.577426E+0 2.458431E+0 1.208081E-8 2.026380E+0 1.577436E+0 2.458433E+0 1.221212E-8 2.026382E+0 1.577445E+0 2.458434E+0 1.234343E-8 2.026383E+0 1.577451E+0 2.458435E+0 1.247475E-8 2.026385E+0 1.577457E+0 2.458436E+0 1.260606E-8 2.026387E+0 1.577462E+0 2.458437E+0 1.273737E-8 2.026389E+0 1.577466E+0 2.458438E+0 1.286869E-8 2.026390E+0 1.577469E+0 2.458439E+0 1.300000E-8 2.026392E+0 1.577472E+0 2.458440E+0 | |[End fin1028_data_o | |====================================================================== | [Model] fin1028_data_i_n Model_type Input Vinh=1.4 Vinl=1.0 C_comp 3p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.551823E+0 -2.590882E+0 -2.615223E+0 -3.200000E+0 -2.450578E+0 -2.492369E+0 -2.505789E+0 -3.100000E+0 -2.349506E+0 -2.393926E+0 -2.396795E+0 -3.000000E+0 -2.248607E+0 -2.295556E+0 -2.288242E+0 -2.900000E+0 -2.147885E+0 -2.197264E+0 -2.180131E+0 -2.800000E+0 -2.047342E+0 -2.099053E+0 -2.072463E+0 -2.700000E+0 -1.946980E+0 -2.000929E+0 -1.965239E+0 -2.600000E+0 -1.846806E+0 -1.902898E+0 -1.858461E+0 -2.500000E+0 -1.746822E+0 -1.804966E+0 -1.752131E+0 -2.400000E+0 -1.647036E+0 -1.707142E+0 -1.646253E+0 -2.300000E+0 -1.547453E+0 -1.609435E+0 -1.540832E+0 -2.200000E+0 -1.448085E+0 -1.511856E+0 -1.435871E+0 -2.100000E+0 -1.348941E+0 -1.414419E+0 -1.331380E+0 -2.000000E+0 -1.250036E+0 -1.317140E+0 -1.227369E+0 -1.900000E+0 -1.151388E+0 -1.220041E+0 -1.123852E+0 -1.800000E+0 -1.053022E+0 -1.123144E+0 -1.020849E+0 -1.700000E+0 -9.549670E-1 -1.026484E+0 -9.183888E-1 -1.600000E+0 -8.572655E-1 -9.301008E-1 -8.165100E-1 -1.500000E+0 -7.599743E-1 -8.340486E-1 -7.152717E-1 -1.400000E+0 -6.631743E-1 -7.383996E-1 -6.147627E-1 -1.300000E+0 -5.669819E-1 -6.432552E-1 -5.151237E-1 -1.200000E+0 -4.715779E-1 -5.487613E-1 -4.165990E-1 -1.100000E+0 -3.772581E-1 -4.551389E-1 -3.196304E-1 -1.000000E+0 -2.845501E-1 -3.627441E-1 -2.251865E-1 -9.000000E-1 -1.945252E-1 -2.722015E-1 -1.359234E-1 -8.000000E-1 -1.098265E-1 -1.847431E-1 -6.266592E-2 -7.000000E-1 -3.915011E-2 -1.032538E-1 -3.056685E-2 -6.000000E-1 -6.453351E-3 -3.617716E-2 -1.418765E-2 -5.000000E-1 -9.581941E-4 -4.146765E-3 -3.656299E-3 -4.000000E-1 -9.244455E-5 -2.123524E-4 -3.122800E-4 -3.000000E-1 -1.427879E-5 -1.739511E-5 -2.184609E-5 -2.000000E-1 -9.721154E-6 -8.124458E-6 -1.304678E-5 -1.000000E-1 -9.523862E-6 -7.661174E-6 -1.289193E-5 4.440892E-16 -9.509147E-6 -7.631815E-6 -1.287913E-5 1.000000E-1 -9.500349E-6 -7.623970E-6 -1.286793E-5 2.000000E-1 -9.491569E-6 -7.616537E-6 -1.285665E-5 3.000000E-1 -9.482633E-6 -7.608935E-6 -1.284524E-5 4.000000E-1 -9.473516E-6 -7.601111E-6 -1.283369E-5 5.000000E-1 -9.464204E-6 -7.593031E-6 -1.282198E-5 6.000000E-1 -9.454665E-6 -7.584659E-6 -1.281009E-5 7.000000E-1 -9.444868E-6 -7.575942E-6 -1.279799E-5 8.000000E-1 -9.434787E-6 -7.566825E-6 -1.278566E-5 9.000000E-1 -9.424375E-6 -7.557227E-6 -1.277307E-5 1.000000E+0 -9.413582E-6 -7.547049E-6 -1.276018E-5 1.100000E+0 -9.402352E-6 -7.536171E-6 -1.274697E-5 1.200000E+0 -9.390599E-6 -7.524417E-6 -1.273335E-5 1.300000E+0 -9.378236E-6 -7.511555E-6 -1.271931E-5 1.400000E+0 -9.365132E-6 -7.497255E-6 -1.270475E-5 1.500000E+0 -9.351133E-6 -7.481023E-6 -1.268959E-5 1.600000E+0 -9.336027E-6 -7.462096E-6 -1.267371E-5 1.700000E+0 -9.319516E-6 -7.439174E-6 -1.265699E-5 1.800000E+0 -9.301180E-6 -7.409742E-6 -1.263924E-5 1.900000E+0 -9.280406E-6 -7.368029E-6 -1.262022E-5 2.000000E+0 -9.256181E-6 -7.298707E-6 -1.259960E-5 2.100000E+0 -9.226722E-6 -7.166753E-6 -1.257695E-5 2.200000E+0 -9.188231E-6 -6.928666E-6 -1.255159E-5 2.300000E+0 -9.130801E-6 -6.559668E-6 -1.252250E-5 2.400000E+0 -9.025426E-6 -6.051408E-6 -1.248799E-5 2.500000E+0 -8.810658E-6 -5.401257E-6 -1.244486E-5 2.600000E+0 -8.425727E-6 -4.608193E-6 -1.238581E-5 2.700000E+0 -7.843548E-6 -3.671685E-6 -1.229008E-5 2.800000E+0 -7.056209E-6 -2.591380E-6 -1.209648E-5 2.900000E+0 -6.061457E-6 -1.367000E-6 -1.169499E-5 3.000000E+0 -4.858586E-6 1.706837E-9 -1.100246E-5 3.100000E+0 -3.447364E-6 1.487123E-6 -9.989806E-6 3.200000E+0 -1.827681E-6 3.048174E-6 -8.649678E-6 3.300000E+0 1.541025E-10 4.682268E-6 -6.980463E-6 | [POWER Clamp] 0.0 1.541593E-10 1.706894E-9 3.620926E-11 -1.000000E-1 1.994078E-6 1.487124E-6 2.910505E-6 -2.000000E-1 4.096889E-6 3.048175E-6 5.982310E-6 -3.000000E-1 6.301484E-6 4.682268E-6 9.198195E-6 -4.000000E-1 8.606400E-6 6.389434E-6 1.254732E-5 -5.000000E-1 1.103636E-5 8.181439E-6 1.607496E-5 -6.000000E-1 1.376931E-5 1.012516E-5 2.022833E-5 -7.000000E-1 1.756644E-5 1.251317E-5 2.662836E-5 -8.000000E-1 2.373659E-5 1.611437E-5 3.680231E-5 -9.000000E-1 3.272956E-5 2.171743E-5 5.054936E-5 -1.000000E+0 4.407890E-5 2.935026E-5 6.715788E-5 -1.100000E+0 5.729443E-5 3.859449E-5 8.606947E-5 -1.200000E+0 7.205600E-5 4.910011E-5 1.068194E-4 -1.300000E+0 8.810787E-5 6.065636E-5 1.289500E-4 -1.400000E+0 1.051721E-4 7.311092E-5 1.519326E-4 -1.500000E+0 1.228610E-4 8.630543E-5 1.748908E-4 -1.600000E+0 1.403601E-4 1.000249E-4 1.930308E-4 -1.700000E+0 1.515853E-4 1.138869E-4 1.807419E-4 -1.800000E+0 1.409925E-4 1.266686E-4 1.741709E-4 -1.900000E+0 1.378569E-4 1.265654E-4 1.750974E-4 -2.000000E+0 1.383343E-4 1.194067E-4 1.767040E-4 -2.100000E+0 1.392221E-4 1.183339E-4 1.785014E-4 -2.200000E+0 1.402472E-4 1.186524E-4 1.805870E-4 -2.300000E+0 1.414314E-4 1.192062E-4 1.830783E-4 -2.400000E+0 1.428384E-4 1.198827E-4 1.860813E-4 -2.500000E+0 1.445380E-4 1.206907E-4 1.896804E-4 -2.600000E+0 1.465972E-4 1.216671E-4 1.939325E-4 -2.700000E+0 1.490734E-4 1.228575E-4 1.988652E-4 -2.800000E+0 1.520106E-4 1.243083E-4 2.044771E-4 -2.900000E+0 1.554368E-4 1.260623E-4 2.107410E-4 -3.000000E+0 1.593632E-4 1.281554E-4 2.176084E-4 -3.100000E+0 1.637840E-4 1.306142E-4 2.250147E-4 -3.200000E+0 1.686787E-4 1.334551E-4 2.328848E-4 -3.300000E+0 1.740142E-4 1.366834E-4 2.411378E-4 | |[End fin1028_data_i_n | |====================================================================== | [Model] fin1028_data_i_p Model_type Input Vinh=1.4 Vinl=1.0 C_comp 3p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.551823E+0 -2.590882E+0 -2.615223E+0 -3.200000E+0 -2.450578E+0 -2.492369E+0 -2.505789E+0 -3.100000E+0 -2.349506E+0 -2.393926E+0 -2.396795E+0 -3.000000E+0 -2.248607E+0 -2.295556E+0 -2.288242E+0 -2.900000E+0 -2.147885E+0 -2.197264E+0 -2.180131E+0 -2.800000E+0 -2.047342E+0 -2.099053E+0 -2.072463E+0 -2.700000E+0 -1.946980E+0 -2.000929E+0 -1.965239E+0 -2.600000E+0 -1.846806E+0 -1.902898E+0 -1.858461E+0 -2.500000E+0 -1.746822E+0 -1.804966E+0 -1.752131E+0 -2.400000E+0 -1.647036E+0 -1.707142E+0 -1.646253E+0 -2.300000E+0 -1.547453E+0 -1.609435E+0 -1.540832E+0 -2.200000E+0 -1.448085E+0 -1.511856E+0 -1.435871E+0 -2.100000E+0 -1.348941E+0 -1.414419E+0 -1.331380E+0 -2.000000E+0 -1.250036E+0 -1.317140E+0 -1.227369E+0 -1.900000E+0 -1.151388E+0 -1.220041E+0 -1.123852E+0 -1.800000E+0 -1.053022E+0 -1.123144E+0 -1.020850E+0 -1.700000E+0 -9.549672E-1 -1.026484E+0 -9.183890E-1 -1.600000E+0 -8.572659E-1 -9.301011E-1 -8.165104E-1 -1.500000E+0 -7.599749E-1 -8.340486E-1 -7.152724E-1 -1.400000E+0 -6.631743E-1 -7.383996E-1 -6.147639E-1 -1.300000E+0 -5.669819E-1 -6.432552E-1 -5.151261E-1 -1.200000E+0 -4.715779E-1 -5.487613E-1 -4.165990E-1 -1.100000E+0 -3.772581E-1 -4.551389E-1 -3.196304E-1 -1.000000E+0 -2.845501E-1 -3.627441E-1 -2.251865E-1 -9.000000E-1 -1.945252E-1 -2.722015E-1 -1.359234E-1 -8.000000E-1 -1.098265E-1 -1.847431E-1 -6.266592E-2 -7.000000E-1 -3.915011E-2 -1.032538E-1 -3.056685E-2 -6.000000E-1 -6.453351E-3 -3.617716E-2 -1.418765E-2 -5.000000E-1 -9.581941E-4 -4.146765E-3 -3.656299E-3 -4.000000E-1 -9.244456E-5 -2.123524E-4 -3.122800E-4 -3.000000E-1 -1.427879E-5 -1.739511E-5 -2.184609E-5 -2.000000E-1 -9.721155E-6 -8.124457E-6 -1.304679E-5 -1.000000E-1 -9.523861E-6 -7.661175E-6 -1.289193E-5 4.440892E-16 -9.509145E-6 -7.631816E-6 -1.287913E-5 1.000000E-1 -9.500347E-6 -7.623970E-6 -1.286794E-5 2.000000E-1 -9.491568E-6 -7.616537E-6 -1.285665E-5 3.000000E-1 -9.482631E-6 -7.608936E-6 -1.284525E-5 4.000000E-1 -9.473518E-6 -7.601111E-6 -1.283369E-5 5.000000E-1 -9.464204E-6 -7.593032E-6 -1.282199E-5 6.000000E-1 -9.454662E-6 -7.584659E-6 -1.281009E-5 7.000000E-1 -9.444868E-6 -7.575943E-6 -1.279799E-5 8.000000E-1 -9.434787E-6 -7.566825E-6 -1.278566E-5 9.000000E-1 -9.424376E-6 -7.557224E-6 -1.277307E-5 1.000000E+0 -9.413583E-6 -7.547050E-6 -1.276018E-5 1.100000E+0 -9.402350E-6 -7.536170E-6 -1.274697E-5 1.200000E+0 -9.390598E-6 -7.524416E-6 -1.273336E-5 1.300000E+0 -9.378234E-6 -7.511553E-6 -1.271930E-5 1.400000E+0 -9.365133E-6 -7.497254E-6 -1.270475E-5 1.500000E+0 -9.351133E-6 -7.481023E-6 -1.268959E-5 1.600000E+0 -9.336025E-6 -7.462098E-6 -1.267372E-5 1.700000E+0 -9.319515E-6 -7.439178E-6 -1.265700E-5 1.800000E+0 -9.301183E-6 -7.409741E-6 -1.263924E-5 1.900000E+0 -9.280406E-6 -7.368029E-6 -1.262022E-5 2.000000E+0 -9.256185E-6 -7.298709E-6 -1.259960E-5 2.100000E+0 -9.226722E-6 -7.166753E-6 -1.257695E-5 2.200000E+0 -9.188232E-6 -6.928665E-6 -1.255159E-5 2.300000E+0 -9.130797E-6 -6.559666E-6 -1.252250E-5 2.400000E+0 -9.025422E-6 -6.051409E-6 -1.248799E-5 2.500000E+0 -8.810656E-6 -5.401257E-6 -1.244486E-5 2.600000E+0 -8.425728E-6 -4.608194E-6 -1.238581E-5 2.700000E+0 -7.843545E-6 -3.671685E-6 -1.229008E-5 2.800000E+0 -7.056213E-6 -2.591379E-6 -1.209648E-5 2.900000E+0 -6.061458E-6 -1.367001E-6 -1.169498E-5 3.000000E+0 -4.858586E-6 1.706837E-9 -1.100247E-5 3.100000E+0 -3.447365E-6 1.487123E-6 -9.989806E-6 3.200000E+0 -1.827680E-6 3.048174E-6 -8.649678E-6 3.300000E+0 1.541025E-10 4.682269E-6 -6.980464E-6 | [POWER Clamp] 0.0 1.541593E-10 1.706894E-9 3.620926E-11 -1.000000E-1 1.994078E-6 1.487123E-6 2.910506E-6 -2.000000E-1 4.096889E-6 3.048174E-6 5.982310E-6 -3.000000E-1 6.301483E-6 4.682268E-6 9.198194E-6 -4.000000E-1 8.606401E-6 6.389434E-6 1.254732E-5 -5.000000E-1 1.103636E-5 8.181438E-6 1.607496E-5 -6.000000E-1 1.376930E-5 1.012516E-5 2.022828E-5 -7.000000E-1 1.756636E-5 1.251315E-5 2.662812E-5 -8.000000E-1 2.373628E-5 1.611428E-5 3.680144E-5 -9.000000E-1 3.272876E-5 2.171716E-5 5.054736E-5 -1.000000E+0 4.407728E-5 2.934961E-5 6.715413E-5 -1.100000E+0 5.729164E-5 3.859330E-5 8.606322E-5 -1.200000E+0 7.205150E-5 4.909814E-5 1.068096E-4 -1.300000E+0 8.810098E-5 6.065334E-5 1.289352E-4 -1.400000E+0 1.051616E-4 7.310639E-5 1.519096E-4 -1.500000E+0 1.228445E-4 8.629879E-5 1.748495E-4 -1.600000E+0 1.403291E-4 1.000150E-4 1.928315E-4 -1.700000E+0 1.514106E-4 1.138709E-4 1.803192E-4 -1.800000E+0 1.407695E-4 1.266307E-4 1.738983E-4 -1.900000E+0 1.376958E-4 1.263916E-4 1.748475E-4 -2.000000E+0 1.381816E-4 1.192775E-4 1.764536E-4 -2.100000E+0 1.390700E-4 1.182266E-4 1.782494E-4 -2.200000E+0 1.400946E-4 1.185483E-4 1.803327E-4 -2.300000E+0 1.412781E-4 1.191027E-4 1.828212E-4 -2.400000E+0 1.426840E-4 1.197793E-4 1.858207E-4 -2.500000E+0 1.443822E-4 1.205870E-4 1.894152E-4 -2.600000E+0 1.464396E-4 1.215631E-4 1.936614E-4 -2.700000E+0 1.489135E-4 1.227528E-4 1.985868E-4 -2.800000E+0 1.518476E-4 1.242028E-4 2.041900E-4 -2.900000E+0 1.552701E-4 1.259556E-4 2.104437E-4 -3.000000E+0 1.591918E-4 1.280472E-4 2.172994E-4 -3.100000E+0 1.636072E-4 1.305041E-4 2.246928E-4 -3.200000E+0 1.684956E-4 1.333425E-4 2.325487E-4 -3.300000E+0 1.738239E-4 1.365679E-4 2.407864E-4 | |[End fin1028_data_i_p | |====================================================================== [End]