|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of FIN1027 | 3.3V LVDS 2-Bit High Speed Differential Driver | SOIC8 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fin1027m_300.ibs | [File Rev] 1.0 | [Date] July, 2001 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] FIN1027 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 80m 80m 80m L_pkg 2.3n 2.3n 2.74n C_pkg 0.06p 0.06p 0.08p | [Pin] signal_name model_name R_pin L_pin C_pin 1 vcc POWER 80m 2.74n 0.08p 2 di1 fin1027_data_i 80m 2.30n 0.06p 3 di2 fin1027_data_i 80m 2.30n 0.06p 4 gnd GND 80m 2.74n 0.08p 5 do2n fin1027_data_o_n 80m 2.74n 0.08p 6 do2p fin1027_data_o_p 80m 2.30n 0.06p 7 do1p fin1027_data_o_p 80m 2.30n 0.06p 8 do1n fin1027_data_o_n 80m 2.74n 0.08p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max 7 8 0 0.7n 0.4n 1.0n 6 5 0 0.7n 0.4n 1.0n | [Model] fin1027_data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 3p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -9.934287E+0 -1.023528E+1 -9.732255E+0 -3.200000E+0 -9.528838E+0 -9.829916E+0 -9.321117E+0 -3.100000E+0 -9.123705E+0 -9.424791E+0 -8.910539E+0 -3.000000E+0 -8.718904E+0 -9.019920E+0 -8.500532E+0 -2.900000E+0 -8.314451E+0 -8.615322E+0 -8.091109E+0 -2.800000E+0 -7.910367E+0 -8.211022E+0 -7.682287E+0 -2.700000E+0 -7.506674E+0 -7.807046E+0 -7.274084E+0 -2.600000E+0 -7.103400E+0 -7.403424E+0 -6.866521E+0 -2.500000E+0 -6.700576E+0 -7.000193E+0 -6.459625E+0 -2.400000E+0 -6.298240E+0 -6.597396E+0 -6.053427E+0 -2.300000E+0 -5.896438E+0 -6.195082E+0 -5.647966E+0 -2.200000E+0 -5.495225E+0 -5.793311E+0 -5.243289E+0 -2.100000E+0 -5.094669E+0 -5.392156E+0 -4.839455E+0 -2.000000E+0 -4.694854E+0 -4.991707E+0 -4.436540E+0 -1.900000E+0 -4.295887E+0 -4.592074E+0 -4.034641E+0 -1.800000E+0 -3.897906E+0 -4.193397E+0 -3.633889E+0 -1.700000E+0 -3.501093E+0 -3.795857E+0 -3.234457E+0 -1.600000E+0 -3.105692E+0 -3.399691E+0 -2.836593E+0 -1.500000E+0 -2.712046E+0 -3.005220E+0 -2.440653E+0 -1.400000E+0 -2.320651E+0 -2.612895E+0 -2.047179E+0 -1.300000E+0 -1.932263E+0 -2.223369E+0 -1.657056E+0 -1.200000E+0 -1.548114E+0 -1.837649E+0 -1.271898E+0 -1.100000E+0 -1.170465E+0 -1.457421E+0 -8.948849E-1 -1.000000E+0 -8.037860E-1 -1.085643E+0 -5.342155E-1 -9.000000E-1 -4.595655E-1 -7.285481E-1 -2.204848E-1 -8.000000E-1 -1.769097E-1 -4.018428E-1 -6.538411E-2 -7.000000E-1 -4.273490E-2 -1.527834E-1 -3.059413E-2 -6.000000E-1 -6.584382E-3 -3.977667E-2 -1.417659E-2 -5.000000E-1 -9.526321E-4 -4.382680E-3 -3.644695E-3 -4.000000E-1 -8.345309E-5 -2.172766E-4 -3.004191E-4 -3.000000E-1 -5.103542E-6 -1.045065E-5 -9.730543E-6 -2.000000E-1 -4.333785E-7 -6.295482E-7 -6.766601E-7 -1.000000E-1 -1.253865E-7 -8.769792E-8 -2.672782E-7 4.440892E-16 -1.420895E-10 -4.553402E-10 -2.484108E-11 1.000000E-1 1.190589E-7 6.402011E-8 2.655356E-7 2.000000E-1 2.380983E-7 1.278778E-7 5.310803E-7 3.000000E-1 3.571343E-7 1.917097E-7 7.966250E-7 4.000000E-1 4.761701E-7 2.555397E-7 1.062170E-6 5.000000E-1 5.952061E-7 3.193695E-7 1.327714E-6 6.000000E-1 7.142421E-7 3.831989E-7 1.593259E-6 7.000000E-1 8.332780E-7 4.470288E-7 1.858804E-6 8.000000E-1 9.523139E-7 5.108586E-7 2.124348E-6 9.000000E-1 1.071350E-6 5.746883E-7 2.389893E-6 1.000000E+0 1.190386E-6 6.385179E-7 2.655438E-6 1.100000E+0 1.309420E-6 7.023441E-7 2.920981E-6 1.200000E+0 1.428431E-6 7.661232E-7 3.186512E-6 1.300000E+0 1.547052E-6 8.283195E-7 3.451890E-6 1.400000E+0 1.650101E-6 -5.983113E-7 3.714542E-6 1.500000E+0 -8.416844E-7 -6.846680E-6 3.829374E-6 1.600000E+0 -1.137461E-5 -7.545112E-6 -1.731979E-6 1.700000E+0 -1.258140E-5 -7.669762E-6 -1.898425E-5 1.800000E+0 -1.283199E-5 -7.511168E-6 -2.025927E-5 1.900000E+0 -1.266295E-5 -7.091525E-6 -2.031666E-5 2.000000E+0 -1.222493E-5 -9.460492E-7 -1.985802E-5 2.100000E+0 -1.157340E-5 1.166857E-6 -1.907527E-5 2.200000E+0 -1.063259E-5 1.394419E-6 -1.805195E-5 2.300000E+0 -6.570686E-7 1.467768E-6 -1.682954E-5 2.400000E+0 2.682059E-6 1.532089E-6 -1.541908E-5 2.500000E+0 2.970373E-6 1.595947E-6 -1.371469E-5 2.600000E+0 3.094819E-6 1.659780E-6 7.631993E-7 2.700000E+0 3.214006E-6 1.723614E-6 6.976843E-6 2.800000E+0 3.333048E-6 1.787449E-6 7.432874E-6 2.900000E+0 3.452087E-6 1.851285E-6 7.700764E-6 3.000000E+0 3.571127E-6 1.915124E-6 7.966331E-6 3.100000E+0 3.690167E-6 1.978964E-6 8.231877E-6 3.200000E+0 3.809208E-6 2.042806E-6 8.497422E-6 3.300000E+0 3.928249E-6 2.106651E-6 8.762967E-6 | [POWER Clamp] 0.0 3.928249E-6 1.915124E-6 9.559603E-6 -1.000000E-1 4.047292E-6 1.978964E-6 9.825149E-6 -2.000000E-1 4.166336E-6 2.042806E-6 1.009069E-5 -3.000000E-1 4.285380E-6 2.106651E-6 1.035624E-5 -4.000000E-1 4.404426E-6 2.170499E-6 1.062179E-5 -5.000000E-1 4.523474E-6 2.234350E-6 1.088733E-5 -6.000000E-1 4.642525E-6 2.298205E-6 1.115288E-5 -7.000000E-1 4.761577E-6 2.362065E-6 1.141843E-5 -8.000000E-1 4.880629E-6 2.425928E-6 1.168398E-5 -9.000000E-1 4.999687E-6 2.489799E-6 1.194952E-5 -1.000000E+0 5.118746E-6 2.553672E-6 1.221507E-5 -1.100000E+0 5.237808E-6 2.617553E-6 1.248062E-5 -1.200000E+0 5.356872E-6 2.681443E-6 1.274617E-5 -1.300000E+0 5.475940E-6 2.745339E-6 1.301172E-5 -1.400000E+0 5.595014E-6 2.809243E-6 1.327727E-5 -1.500000E+0 5.714088E-6 2.873156E-6 1.354282E-5 -1.600000E+0 5.833169E-6 2.937079E-6 1.380837E-5 -1.700000E+0 5.952254E-6 3.001013E-6 1.407392E-5 -1.800000E+0 6.071342E-6 3.064958E-6 1.433948E-5 -1.900000E+0 6.190437E-6 3.128915E-6 1.460503E-5 -2.000000E+0 6.309539E-6 3.192885E-6 1.487059E-5 -2.100000E+0 6.428644E-6 3.256867E-6 1.513614E-5 -2.200000E+0 6.547758E-6 3.320866E-6 1.540170E-5 -2.300000E+0 6.666877E-6 3.384879E-6 1.566726E-5 -2.400000E+0 6.786005E-6 3.448908E-6 1.593282E-5 -2.500000E+0 6.905138E-6 3.512957E-6 1.619838E-5 -2.600000E+0 7.024282E-6 3.577020E-6 1.646394E-5 -2.700000E+0 7.143435E-6 3.641105E-6 1.672950E-5 -2.800000E+0 7.262594E-6 3.705210E-6 1.699507E-5 -2.900000E+0 7.381765E-6 3.769337E-6 1.726064E-5 -3.000000E+0 7.500946E-6 3.833487E-6 1.752621E-5 -3.100000E+0 7.620138E-6 3.897659E-6 1.779178E-5 -3.200000E+0 7.739340E-6 3.961857E-6 1.805735E-5 -3.300000E+0 7.858556E-6 4.026081E-6 1.832293E-5 | |[End fin1027_data_i | |====================================================================== | [Model] fin1027_data_o_n Model_type Output Polarity Inverting Vref=1.25 Vmeas=1.25 Rref=100 Cref=10p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 4.500904E-2 3.972953E-2 5.102091E-2 -3.200000E+0 4.365281E-2 3.848424E-2 4.947631E-2 -3.100000E+0 4.227967E-2 3.722845E-2 4.791753E-2 -3.000000E+0 4.088999E-2 3.596229E-2 4.634439E-2 -2.900000E+0 3.948415E-2 3.468590E-2 4.475781E-2 -2.800000E+0 3.806251E-2 3.339944E-2 4.315702E-2 -2.700000E+0 3.662544E-2 3.210309E-2 4.153891E-2 -2.600000E+0 3.517330E-2 3.079707E-2 3.989932E-2 -2.500000E+0 3.370647E-2 2.948163E-2 3.823633E-2 -2.400000E+0 3.222534E-2 2.815711E-2 3.655008E-2 -2.300000E+0 3.073034E-2 2.682391E-2 3.484167E-2 -2.200000E+0 2.922195E-2 2.548255E-2 3.311259E-2 -2.100000E+0 2.770073E-2 2.413362E-2 3.136457E-2 -2.000000E+0 2.616736E-2 2.277789E-2 2.959958E-2 -1.900000E+0 2.462262E-2 2.141623E-2 2.781993E-2 -1.800000E+0 2.306750E-2 2.004970E-2 2.602841E-2 -1.700000E+0 2.150332E-2 1.867967E-2 2.422864E-2 -1.600000E+0 1.993224E-2 1.730817E-2 2.242613E-2 -1.500000E+0 1.835844E-2 1.593865E-2 2.063054E-2 -1.400000E+0 1.678857E-2 1.457637E-2 1.885537E-2 -1.300000E+0 1.522631E-2 1.322614E-2 1.711393E-2 -1.200000E+0 1.366950E-2 1.188820E-2 1.545298E-2 -1.100000E+0 1.212475E-2 1.056200E-2 1.398930E-2 -1.000000E+0 1.062170E-2 9.253344E-3 1.273103E-2 -9.000000E-1 9.238365E-3 7.976438E-3 1.156303E-2 -8.000000E-1 8.103439E-3 6.759732E-3 1.047547E-2 -7.000000E-1 7.205127E-3 5.665694E-3 9.575814E-3 -6.000000E-1 6.446083E-3 4.784286E-3 8.884472E-3 -5.000000E-1 5.862961E-3 4.121871E-3 8.219983E-3 -4.000000E-1 5.338100E-3 3.618895E-3 7.563902E-3 -3.000000E-1 4.825027E-3 3.193123E-3 6.916857E-3 -2.000000E-1 4.322591E-3 2.777198E-3 6.280725E-3 -1.000000E-1 3.830405E-3 2.348919E-3 5.657669E-3 0.0 3.344333E-3 1.898938E-3 5.049851E-3 10.000000E-2 2.845326E-3 1.457214E-3 4.459846E-3 2.000000E-1 2.319506E-3 1.034446E-3 3.884074E-3 3.000000E-1 1.805616E-3 6.317754E-4 3.296025E-3 4.000000E-1 1.312893E-3 2.493981E-4 2.682730E-3 5.000000E-1 8.419404E-4 -1.124718E-4 2.090000E-3 6.000000E-1 3.932553E-4 -4.518882E-4 1.523409E-3 7.000000E-1 -3.247820E-5 -7.667668E-4 9.839163E-4 8.000000E-1 -4.342429E-4 -1.055623E-3 4.726003E-4 9.000000E-1 -8.082494E-4 -1.315097E-3 -9.132171E-6 1.000000E+0 -1.149301E-3 -1.533109E-3 -4.589994E-4 1.100000E+0 -1.444415E-3 -1.697838E-3 -8.715886E-4 1.200000E+0 -1.666099E-3 -1.851830E-3 -1.221811E-3 1.300000E+0 -1.868344E-3 -2.008566E-3 -1.474986E-3 1.400000E+0 -2.076908E-3 -2.169730E-3 -1.701466E-3 1.500000E+0 -2.295961E-3 -2.336175E-3 -1.934405E-3 1.600000E+0 -2.525069E-3 -2.512466E-3 -2.190354E-3 1.700000E+0 -2.767955E-3 -2.701459E-3 -2.470113E-3 1.800000E+0 -3.031042E-3 -2.904550E-3 -2.773994E-3 1.900000E+0 -3.319362E-3 -3.114436E-3 -3.109918E-3 2.000000E+0 -3.637651E-3 -3.328820E-3 -3.486733E-3 2.100000E+0 -3.987907E-3 -3.547428E-3 -3.911650E-3 2.200000E+0 -4.343972E-3 -3.768778E-3 -4.390675E-3 2.300000E+0 -4.697858E-3 -3.994373E-3 -4.929219E-3 2.400000E+0 -5.049755E-3 -4.225584E-3 -5.526628E-3 2.500000E+0 -5.399274E-3 -4.456220E-3 -6.115094E-3 2.600000E+0 -5.744153E-3 -4.656331E-3 -6.676706E-3 2.700000E+0 -6.083797E-3 -4.839569E-3 -7.214873E-3 2.800000E+0 -6.421533E-3 -5.018240E-3 -7.732283E-3 2.900000E+0 -6.757082E-3 -5.195486E-3 -8.230756E-3 3.000000E+0 -7.077016E-3 -5.372422E-3 -8.710793E-3 3.100000E+0 -7.343179E-3 -5.547750E-3 -9.171922E-3 3.200000E+0 -7.585645E-3 -5.719968E-3 -9.616547E-3 3.300000E+0 -7.819288E-3 -5.893408E-3 -1.004790E-2 3.400000E+0 -8.045867E-3 -6.165207E-3 -1.046756E-2 3.500000E+0 -8.264581E-3 -8.715915E-3 -1.086584E-2 3.600000E+0 -8.477710E-3 -3.739863E-2 -1.119048E-2 3.700000E+0 -8.703917E-3 -1.214641E-1 -1.147334E-2 3.800000E+0 -9.167413E-3 -2.347990E-1 -1.173550E-2 3.900000E+0 -1.178281E-2 -3.596201E-1 -1.198502E-2 4.000000E+0 -3.908864E-2 -4.900118E-1 -1.226967E-2 4.100000E+0 -1.278424E-1 -6.236110E-1 -1.327947E-2 4.200000E+0 -2.457288E-1 -7.592817E-1 -1.673556E-2 4.300000E+0 -3.737906E-1 -8.964134E-1 -2.254682E-2 4.400000E+0 -5.065948E-1 -1.034644E+0 -4.257122E-2 4.500000E+0 -6.420826E-1 -1.173722E+0 -1.304775E-1 4.600000E+0 -7.792815E-1 -1.313462E+0 -2.518974E-1 4.700000E+0 -9.176668E-1 -1.453731E+0 -3.828862E-1 4.800000E+0 -1.056945E+0 -1.594435E+0 -5.179781E-1 4.900000E+0 -1.196947E+0 -1.735502E+0 -6.553038E-1 5.000000E+0 -1.337537E+0 -1.876874E+0 -7.940228E-1 5.100000E+0 -1.478595E+0 -2.018506E+0 -9.336902E-1 5.200000E+0 -1.620029E+0 -2.160361E+0 -1.074045E+0 5.300000E+0 -1.761778E+0 -2.302413E+0 -1.214936E+0 5.400000E+0 -1.903795E+0 -2.444640E+0 -1.356312E+0 5.500000E+0 -2.046046E+0 -2.587021E+0 -1.498125E+0 5.600000E+0 -2.188500E+0 -2.729541E+0 -1.640287E+0 5.700000E+0 -2.331123E+0 -2.872186E+0 -1.782730E+0 5.800000E+0 -2.473892E+0 -3.014944E+0 -1.925411E+0 5.900000E+0 -2.616791E+0 -3.157805E+0 -2.068297E+0 6.000000E+0 -2.759806E+0 -3.300762E+0 -2.211361E+0 6.100000E+0 -2.902926E+0 -3.443805E+0 -2.354584E+0 6.200000E+0 -3.046143E+0 -3.586930E+0 -2.497952E+0 6.300000E+0 -3.189446E+0 -3.730130E+0 -2.641445E+0 6.400000E+0 -3.332831E+0 -3.873400E+0 -2.785037E+0 6.500000E+0 -3.476291E+0 -4.016737E+0 -2.928714E+0 6.600000E+0 -3.619821E+0 -4.160137E+0 -3.072470E+0 | [Pulldown] -3.300000E+0 -3.608501E+0 -3.720646E+0 -3.492174E+0 -3.200000E+0 -3.465249E+0 -3.577719E+0 -3.348436E+0 -3.100000E+0 -3.322075E+0 -3.434873E+0 -3.204766E+0 -3.000000E+0 -3.178986E+0 -3.292112E+0 -3.061172E+0 -2.900000E+0 -3.035990E+0 -3.149442E+0 -2.917662E+0 -2.800000E+0 -2.893094E+0 -3.006872E+0 -2.774247E+0 -2.700000E+0 -2.750309E+0 -2.864410E+0 -2.630938E+0 -2.600000E+0 -2.607644E+0 -2.722067E+0 -2.487748E+0 -2.500000E+0 -2.465112E+0 -2.579854E+0 -2.344692E+0 -2.400000E+0 -2.322728E+0 -2.437785E+0 -2.201779E+0 -2.300000E+0 -2.180508E+0 -2.295878E+0 -2.059015E+0 -2.200000E+0 -2.038474E+0 -2.154151E+0 -1.916416E+0 -2.100000E+0 -1.896646E+0 -2.012625E+0 -1.774033E+0 -2.000000E+0 -1.755043E+0 -1.871326E+0 -1.631924E+0 -1.900000E+0 -1.613689E+0 -1.730289E+0 -1.490112E+0 -1.800000E+0 -1.472622E+0 -1.589555E+0 -1.348612E+0 -1.700000E+0 -1.331897E+0 -1.449174E+0 -1.207458E+0 -1.600000E+0 -1.191588E+0 -1.309208E+0 -1.066719E+0 -1.500000E+0 -1.051802E+0 -1.169748E+0 -9.265105E-1 -1.400000E+0 -9.126789E-1 -1.030914E+0 -7.870015E-1 -1.300000E+0 -7.744265E-1 -8.928761E-1 -6.484619E-1 -1.200000E+0 -6.373621E-1 -7.558897E-1 -5.113598E-1 -1.100000E+0 -5.020433E-1 -6.203369E-1 -3.765562E-1 -1.000000E+0 -3.694497E-1 -4.868599E-1 -2.460168E-1 -9.000000E-1 -2.417098E-1 -3.566203E-1 -1.255904E-1 -8.000000E-1 -1.244951E-1 -2.320269E-1 -4.092174E-2 -7.000000E-1 -3.751326E-2 -1.191358E-1 -2.182828E-2 -6.000000E-1 -1.093974E-2 -3.600953E-2 -1.554782E-2 -5.000000E-1 -7.888908E-3 -7.649623E-3 -1.151041E-2 -4.000000E-1 -6.903962E-3 -4.756759E-3 -9.822550E-3 -3.000000E-1 -6.145520E-3 -4.096474E-3 -8.822029E-3 -2.000000E-1 -5.399017E-3 -3.537208E-3 -7.843949E-3 -1.000000E-1 -4.648630E-3 -2.985392E-3 -6.844582E-3 4.440892E-16 -3.894818E-3 -2.438776E-3 -5.819260E-3 1.000000E-1 -3.152870E-3 -1.906923E-3 -4.775039E-3 2.000000E-1 -2.431797E-3 -1.397034E-3 -3.696235E-3 3.000000E-1 -1.717667E-3 -9.079240E-4 -2.633937E-3 4.000000E-1 -9.791800E-4 -4.364717E-4 -1.600134E-3 5.000000E-1 -2.524057E-4 2.905103E-5 -5.938506E-4 6.000000E-1 4.474761E-4 5.038943E-4 3.873933E-4 7.000000E-1 1.119939E-3 9.583759E-4 1.345790E-3 8.000000E-1 1.767786E-3 1.385400E-3 2.281069E-3 9.000000E-1 2.391045E-3 1.785564E-3 3.193367E-3 1.000000E+0 2.987661E-3 2.159582E-3 4.083731E-3 1.100000E+0 3.556934E-3 2.504696E-3 4.953671E-3 1.200000E+0 4.098540E-3 2.819344E-3 5.805003E-3 1.300000E+0 4.605901E-3 3.100667E-3 6.625003E-3 1.400000E+0 5.051199E-3 3.340396E-3 7.341821E-3 1.500000E+0 5.433895E-3 3.538808E-3 7.949026E-3 1.600000E+0 5.757319E-3 3.697898E-3 8.454533E-3 1.700000E+0 6.025003E-3 3.821493E-3 8.871490E-3 1.800000E+0 6.241592E-3 3.911947E-3 9.214428E-3 1.900000E+0 6.410821E-3 3.974122E-3 9.495060E-3 2.000000E+0 6.535542E-3 4.023738E-3 9.720839E-3 2.100000E+0 6.623996E-3 4.106241E-3 9.892223E-3 2.200000E+0 6.702908E-3 4.212629E-3 1.000941E-2 2.300000E+0 6.831348E-3 4.330459E-3 1.008746E-2 2.400000E+0 6.983795E-3 4.456515E-3 1.015829E-2 2.500000E+0 7.146484E-3 4.589489E-3 1.029609E-2 2.600000E+0 7.314242E-3 4.727434E-3 1.046875E-2 2.700000E+0 7.483482E-3 4.868561E-3 1.064861E-2 2.800000E+0 7.653491E-3 5.012855E-3 1.083018E-2 2.900000E+0 7.824287E-3 5.160443E-3 1.101305E-2 3.000000E+0 8.000170E-3 5.312134E-3 1.121801E-2 3.100000E+0 8.201025E-3 5.475290E-3 1.149771E-2 3.200000E+0 8.445903E-3 5.657270E-3 1.184970E-2 3.300000E+0 8.727956E-3 5.845965E-3 1.225959E-2 3.400000E+0 9.012954E-3 6.042307E-3 1.275194E-2 3.500000E+0 9.290265E-3 6.306161E-3 1.324380E-2 3.600000E+0 9.559294E-3 6.680087E-3 1.368671E-2 3.700000E+0 9.821199E-3 7.125423E-3 1.408197E-2 3.800000E+0 1.008088E-2 7.657033E-3 1.444262E-2 3.900000E+0 1.040234E-2 8.305335E-3 1.477895E-2 4.000000E+0 1.094723E-2 9.062961E-3 1.509803E-2 4.100000E+0 1.170027E-2 9.898817E-3 1.540771E-2 4.200000E+0 1.261725E-2 1.078935E-2 1.574180E-2 4.300000E+0 1.364310E-2 1.172442E-2 1.623522E-2 4.400000E+0 1.474210E-2 1.269945E-2 1.713668E-2 4.500000E+0 1.590041E-2 1.370593E-2 1.834743E-2 4.600000E+0 1.711611E-2 1.473518E-2 1.971971E-2 4.700000E+0 1.839452E-2 1.578501E-2 2.123018E-2 4.800000E+0 1.973633E-2 1.685667E-2 2.287586E-2 4.900000E+0 2.112777E-2 1.795111E-2 2.464737E-2 5.000000E+0 2.255766E-2 1.906782E-2 2.653176E-2 5.100000E+0 2.402157E-2 2.020514E-2 2.852093E-2 5.200000E+0 2.551636E-2 2.136105E-2 3.059598E-2 5.300000E+0 2.703931E-2 2.253378E-2 3.272466E-2 5.400000E+0 2.858849E-2 2.372206E-2 3.489238E-2 5.500000E+0 3.016283E-2 2.492516E-2 3.709586E-2 5.600000E+0 3.176185E-2 2.614272E-2 3.933311E-2 5.700000E+0 3.338545E-2 2.737468E-2 4.160252E-2 5.800000E+0 3.503369E-2 2.862117E-2 4.390275E-2 5.900000E+0 3.670670E-2 2.988241E-2 4.623247E-2 6.000000E+0 3.840451E-2 3.115871E-2 4.859007E-2 6.100000E+0 4.012703E-2 3.245050E-2 5.097348E-2 6.200000E+0 4.187401E-2 3.375838E-2 5.338033E-2 6.300000E+0 4.364507E-2 3.508319E-2 5.580819E-2 6.400000E+0 4.543982E-2 3.642580E-2 5.825557E-2 6.500000E+0 4.725813E-2 3.778643E-2 6.072277E-2 6.600000E+0 4.910009E-2 3.916440E-2 6.321027E-2 | [Ramp] dV/dt_r 1.031E-1/3.059E-10 7.795E-2/4.400E-10 1.325E-1/2.217E-10 dV/dt_f 1.223E-1/2.429E-10 7.849E-2/3.774E-10 1.736E-1/1.512E-10 | [Falling Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.25 V_fixture_max=1.25 0.0 1.541822E+0 1.486016E+0 1.599052E+0 1.010101E-10 1.541819E+0 1.486017E+0 1.599046E+0 2.020202E-10 1.541811E+0 1.486006E+0 1.599045E+0 3.030303E-10 1.541815E+0 1.486002E+0 1.599051E+0 4.040404E-10 1.541819E+0 1.486005E+0 1.599053E+0 5.050505E-10 1.541821E+0 1.486009E+0 1.599074E+0 6.060606E-10 1.541840E+0 1.486009E+0 1.599117E+0 7.070707E-10 1.541882E+0 1.486020E+0 1.599152E+0 8.080808E-10 1.541933E+0 1.486051E+0 1.599177E+0 9.090909E-10 1.541988E+0 1.486101E+0 1.599082E+0 1.010101E-9 1.542025E+0 1.486165E+0 1.598179E+0 1.111111E-9 1.541974E+0 1.486242E+0 1.588544E+0 1.212121E-9 1.537908E+0 1.486426E+0 1.512343E+0 1.313131E-9 1.497548E+0 1.486849E+0 1.387006E+0 1.414141E-9 1.425919E+0 1.483288E+0 1.229154E+0 1.515152E-9 1.344805E+0 1.460303E+0 1.092537E+0 1.616162E-9 1.247781E+0 1.426458E+0 9.901842E-1 1.717172E-9 1.155828E+0 1.380743E+0 9.390364E-1 1.818182E-9 1.079014E+0 1.332834E+0 9.202909E-1 1.919192E-9 1.021950E+0 1.281992E+0 9.140594E-1 2.020202E-9 9.908075E-1 1.225159E+0 9.118722E-1 2.121212E-9 9.776141E-1 1.170364E+0 9.114633E-1 2.222222E-9 9.707163E-1 1.122021E+0 9.115056E-1 2.323232E-9 9.673366E-1 1.083644E+0 9.117765E-1 2.424242E-9 9.657974E-1 1.057917E+0 9.121555E-1 2.525253E-9 9.651553E-1 1.042233E+0 9.125738E-1 2.626263E-9 9.649663E-1 1.032939E+0 9.130035E-1 2.727273E-9 9.650018E-1 1.027496E+0 9.134243E-1 2.828283E-9 9.651562E-1 1.024349E+0 9.138289E-1 2.929293E-9 9.653668E-1 1.022573E+0 9.142073E-1 3.030303E-9 9.656081E-1 1.021617E+0 9.145577E-1 3.131313E-9 9.658597E-1 1.021152E+0 9.148745E-1 3.232323E-9 9.661158E-1 1.020978E+0 9.151586E-1 3.333333E-9 9.663679E-1 1.020976E+0 9.154070E-1 3.434343E-9 9.666154E-1 1.021075E+0 9.156224E-1 3.535354E-9 9.668539E-1 1.021229E+0 9.158037E-1 3.636364E-9 9.670840E-1 1.021414E+0 9.159547E-1 3.737374E-9 9.673029E-1 1.021611E+0 9.160760E-1 3.838384E-9 9.675115E-1 1.021812E+0 9.161716E-1 3.939394E-9 9.677081E-1 1.022011E+0 9.162430E-1 4.040404E-9 9.678934E-1 1.022206E+0 9.162945E-1 4.141414E-9 9.680665E-1 1.022392E+0 9.163278E-1 4.242424E-9 9.682278E-1 1.022572E+0 9.163470E-1 4.343434E-9 9.683771E-1 1.022743E+0 9.163537E-1 4.444444E-9 9.685147E-1 1.022907E+0 9.163516E-1 4.545455E-9 9.686407E-1 1.023060E+0 9.163420E-1 4.646465E-9 9.687554E-1 1.023209E+0 9.163278E-1 4.747475E-9 9.688593E-1 1.023347E+0 9.163102E-1 4.848485E-9 9.689525E-1 1.023481E+0 9.162912E-1 4.949495E-9 9.690359E-1 1.023605E+0 9.162715E-1 5.050505E-9 9.691094E-1 1.023725E+0 9.162526E-1 5.151515E-9 9.691742E-1 1.023837E+0 9.162349E-1 5.252525E-9 9.692301E-1 1.023944E+0 9.162191E-1 5.353535E-9 9.692785E-1 1.024044E+0 9.162054E-1 5.454545E-9 9.693192E-1 1.024140E+0 9.161941E-1 5.555556E-9 9.693535E-1 1.024229E+0 9.161850E-1 5.656566E-9 9.693812E-1 1.024314E+0 9.161782E-1 5.757576E-9 9.694037E-1 1.024393E+0 9.161735E-1 5.858586E-9 9.694207E-1 1.024468E+0 9.161707E-1 5.959596E-9 9.694336E-1 1.024537E+0 9.161694E-1 6.060606E-9 9.694421E-1 1.024603E+0 9.161695E-1 6.161616E-9 9.694475E-1 1.024663E+0 9.161706E-1 6.262626E-9 9.694495E-1 1.024721E+0 9.161725E-1 6.363636E-9 9.694492E-1 1.024772E+0 9.161749E-1 6.464646E-9 9.694465E-1 1.024822E+0 9.161776E-1 6.565657E-9 9.694422E-1 1.024866E+0 9.161804E-1 6.666667E-9 9.694363E-1 1.024908E+0 9.161832E-1 6.767677E-9 9.694294E-1 1.024945E+0 9.161857E-1 6.868687E-9 9.694215E-1 1.024981E+0 9.161879E-1 6.969697E-9 9.694132E-1 1.025012E+0 9.161898E-1 7.070707E-9 9.694043E-1 1.025041E+0 9.161912E-1 7.171717E-9 9.693955E-1 1.025066E+0 9.161922E-1 7.272727E-9 9.693865E-1 1.025090E+0 9.161927E-1 7.373737E-9 9.693778E-1 1.025110E+0 9.161928E-1 7.474747E-9 9.693693E-1 1.025129E+0 9.161925E-1 7.575758E-9 9.693613E-1 1.025144E+0 9.161919E-1 7.676768E-9 9.693536E-1 1.025159E+0 9.161910E-1 7.777778E-9 9.693465E-1 1.025170E+0 9.161898E-1 7.878788E-9 9.693400E-1 1.025181E+0 9.161884E-1 7.979798E-9 9.693340E-1 1.025189E+0 9.161869E-1 8.080808E-9 9.693287E-1 1.025197E+0 9.161853E-1 8.181818E-9 9.693239E-1 1.025202E+0 9.161836E-1 8.282828E-9 9.693197E-1 1.025207E+0 9.161818E-1 8.383838E-9 9.693161E-1 1.025210E+0 9.161801E-1 8.484848E-9 9.693131E-1 1.025212E+0 9.161785E-1 8.585859E-9 9.693106E-1 1.025213E+0 9.161768E-1 8.686869E-9 9.693086E-1 1.025214E+0 9.161753E-1 8.787879E-9 9.693070E-1 1.025213E+0 9.161738E-1 8.888889E-9 9.693058E-1 1.025212E+0 9.161724E-1 8.989899E-9 9.693050E-1 1.025211E+0 9.161712E-1 9.090909E-9 9.693045E-1 1.025208E+0 9.161700E-1 9.191919E-9 9.693043E-1 1.025206E+0 9.161689E-1 9.292929E-9 9.693044E-1 1.025203E+0 9.161679E-1 9.393939E-9 9.693046E-1 1.025200E+0 9.161670E-1 9.494949E-9 9.693051E-1 1.025196E+0 9.161661E-1 9.595960E-9 9.693056E-1 1.025192E+0 9.161653E-1 9.696970E-9 9.693063E-1 1.025189E+0 9.161646E-1 9.797980E-9 9.693069E-1 1.025185E+0 9.161639E-1 9.898990E-9 9.693078E-1 1.025181E+0 9.161633E-1 1.000000E-8 9.693084E-1 1.025177E+0 9.161627E-1 | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 6.062604E-1 4.550134E-1 7.822240E-1 1.010101E-10 6.062589E-1 4.550155E-1 7.822192E-1 2.020202E-10 6.062482E-1 4.550035E-1 7.822141E-1 3.030303E-10 6.062481E-1 4.549958E-1 7.822183E-1 4.040404E-10 6.062519E-1 4.549960E-1 7.822205E-1 5.050505E-10 6.062537E-1 4.549985E-1 7.822426E-1 6.060606E-10 6.062731E-1 4.549992E-1 7.822991E-1 7.070707E-10 6.063233E-1 4.550101E-1 7.823605E-1 8.080808E-10 6.063950E-1 4.550455E-1 7.824095E-1 9.090909E-10 6.064766E-1 4.551092E-1 7.823004E-1 1.010101E-9 6.065189E-1 4.551962E-1 7.812942E-1 1.111111E-9 6.064411E-1 4.553007E-1 7.734869E-1 1.212121E-9 6.035488E-1 4.554852E-1 7.265480E-1 1.313131E-9 5.739813E-1 4.558997E-1 6.273332E-1 1.414141E-9 5.330192E-1 4.532656E-1 5.106899E-1 1.515152E-9 4.707275E-1 4.344220E-1 4.442438E-1 1.616162E-9 4.134289E-1 4.090605E-1 4.044343E-1 1.717172E-9 3.748300E-1 3.827416E-1 3.778167E-1 1.818182E-9 3.470490E-1 3.521634E-1 3.581342E-1 1.919192E-9 3.255213E-1 3.229868E-1 3.427177E-1 2.020202E-9 3.080253E-1 3.020593E-1 3.302735E-1 2.121212E-9 2.937134E-1 2.857384E-1 3.204662E-1 2.222222E-9 2.815579E-1 2.712893E-1 3.124205E-1 2.323232E-9 2.711999E-1 2.583934E-1 3.058039E-1 2.424242E-9 2.624136E-1 2.468365E-1 3.003817E-1 2.525253E-9 2.549698E-1 2.365198E-1 2.959443E-1 2.626263E-9 2.486844E-1 2.273449E-1 2.923454E-1 2.727273E-9 2.434007E-1 2.192168E-1 2.894677E-1 2.828283E-9 2.389850E-1 2.120332E-1 2.872007E-1 2.929293E-9 2.353194E-1 2.056980E-1 2.854398E-1 3.030303E-9 2.323009E-1 2.001162E-1 2.840922E-1 3.131313E-9 2.298382E-1 1.952045E-1 2.830780E-1 3.232323E-9 2.278520E-1 1.908843E-1 2.823305E-1 3.333333E-9 2.262722E-1 1.870886E-1 2.817943E-1 3.434343E-9 2.250378E-1 1.837549E-1 2.814240E-1 3.535354E-9 2.240951E-1 1.808301E-1 2.811824E-1 3.636364E-9 2.233979E-1 1.782648E-1 2.810397E-1 3.737374E-9 2.229054E-1 1.760170E-1 2.809715E-1 3.838384E-9 2.225827E-1 1.740480E-1 2.809585E-1 3.939394E-9 2.223992E-1 1.723246E-1 2.809854E-1 4.040404E-9 2.223288E-1 1.708163E-1 2.810402E-1 4.141414E-9 2.223484E-1 1.694973E-1 2.811133E-1 4.242424E-9 2.224384E-1 1.683437E-1 2.811976E-1 4.343434E-9 2.225815E-1 1.673352E-1 2.812876E-1 4.444444E-9 2.227631E-1 1.664535E-1 2.813791E-1 4.545455E-9 2.229701E-1 1.656828E-1 2.814692E-1 4.646465E-9 2.231917E-1 1.650089E-1 2.815557E-1 4.747475E-9 2.234187E-1 1.644196E-1 2.816372E-1 4.848485E-9 2.236438E-1 1.639041E-1 2.817129E-1 4.949495E-9 2.238613E-1 1.634530E-1 2.817822E-1 5.050505E-9 2.240668E-1 1.630580E-1 2.818449E-1 5.151515E-9 2.242576E-1 1.627121E-1 2.819011E-1 5.252525E-9 2.244320E-1 1.624087E-1 2.819510E-1 5.353535E-9 2.245892E-1 1.621426E-1 2.819950E-1 5.454545E-9 2.247292E-1 1.619088E-1 2.820335E-1 5.555556E-9 2.248524E-1 1.617034E-1 2.820669E-1 5.656566E-9 2.249597E-1 1.615225E-1 2.820957E-1 5.757576E-9 2.250521E-1 1.613631E-1 2.821204E-1 5.858586E-9 2.251309E-1 1.612225E-1 2.821414E-1 5.959596E-9 2.251974E-1 1.610983E-1 2.821592E-1 6.060606E-9 2.252528E-1 1.609883E-1 2.821742E-1 6.161616E-9 2.252985E-1 1.608909E-1 2.821868E-1 6.262626E-9 2.253357E-1 1.608045E-1 2.821972E-1 6.363636E-9 2.253655E-1 1.607276E-1 2.822059E-1 6.464646E-9 2.253889E-1 1.606592E-1 2.822131E-1 6.565657E-9 2.254069E-1 1.605982E-1 2.822190E-1 6.666667E-9 2.254204E-1 1.605437E-1 2.822238E-1 6.767677E-9 2.254302E-1 1.604949E-1 2.822278E-1 6.868687E-9 2.254367E-1 1.604511E-1 2.822310E-1 6.969697E-9 2.254408E-1 1.604118E-1 2.822336E-1 7.070707E-9 2.254427E-1 1.603765E-1 2.822357E-1 7.171717E-9 2.254431E-1 1.603446E-1 2.822374E-1 7.272727E-9 2.254422E-1 1.603159E-1 2.822388E-1 7.373737E-9 2.254403E-1 1.602899E-1 2.822399E-1 7.474747E-9 2.254377E-1 1.602663E-1 2.822407E-1 7.575758E-9 2.254345E-1 1.602450E-1 2.822414E-1 7.676768E-9 2.254310E-1 1.602256E-1 2.822418E-1 7.777778E-9 2.254273E-1 1.602079E-1 2.822422E-1 7.878788E-9 2.254235E-1 1.601918E-1 2.822424E-1 7.979798E-9 2.254197E-1 1.601771E-1 2.822425E-1 8.080808E-9 2.254158E-1 1.601638E-1 2.822425E-1 8.181818E-9 2.254121E-1 1.601515E-1 2.822424E-1 8.282828E-9 2.254085E-1 1.601402E-1 2.822422E-1 8.383838E-9 2.254050E-1 1.601299E-1 2.822420E-1 8.484848E-9 2.254016E-1 1.601205E-1 2.822417E-1 8.585859E-9 2.253984E-1 1.601117E-1 2.822413E-1 8.686869E-9 2.253953E-1 1.601037E-1 2.822409E-1 8.787879E-9 2.253924E-1 1.600963E-1 2.822404E-1 8.888889E-9 2.253896E-1 1.600895E-1 2.822399E-1 8.989899E-9 2.253870E-1 1.600832E-1 2.822393E-1 9.090909E-9 2.253845E-1 1.600774E-1 2.822387E-1 9.191919E-9 2.253821E-1 1.600720E-1 2.822381E-1 9.292929E-9 2.253798E-1 1.600670E-1 2.822374E-1 9.393939E-9 2.253776E-1 1.600623E-1 2.822366E-1 9.494949E-9 2.253755E-1 1.600580E-1 2.822359E-1 9.595960E-9 2.253735E-1 1.600540E-1 2.822351E-1 9.696970E-9 2.253716E-1 1.600502E-1 2.822343E-1 9.797980E-9 2.253697E-1 1.600467E-1 2.822335E-1 9.898990E-9 2.253679E-1 1.600435E-1 2.822326E-1 1.000000E-8 2.253661E-1 1.600404E-1 2.822318E-1 | [Falling Waveform] R_fixture=100 V_fixture=0 0.0 9.886275E-1 9.470623E-1 1.042449E+0 5.050505E-11 9.886342E-1 9.470714E-1 1.042448E+0 1.010101E-10 9.886199E-1 9.470634E-1 1.042430E+0 1.515152E-10 9.886107E-1 9.470523E-1 1.042430E+0 2.020202E-10 9.886081E-1 9.470449E-1 1.042435E+0 2.525253E-10 9.886055E-1 9.470404E-1 1.042456E+0 3.030303E-10 9.886071E-1 9.470377E-1 1.042507E+0 3.535354E-10 9.886222E-1 9.470327E-1 1.042577E+0 4.040404E-10 9.886592E-1 9.470356E-1 1.042646E+0 4.545455E-10 9.887015E-1 9.470489E-1 1.042620E+0 5.050505E-10 9.887388E-1 9.470716E-1 1.042420E+0 5.555556E-10 9.887808E-1 9.471057E-1 1.041785E+0 6.060606E-10 9.889014E-1 9.471401E-1 1.038591E+0 6.565657E-10 9.893297E-1 9.471845E-1 1.022807E+0 7.070707E-10 9.885254E-1 9.473076E-1 9.986916E-1 7.575758E-10 9.782147E-1 9.475532E-1 9.772203E-1 8.080808E-10 9.629281E-1 9.479963E-1 9.444065E-1 8.585859E-10 9.507634E-1 9.482327E-1 8.987218E-1 9.090909E-10 9.393378E-1 9.460923E-1 8.539922E-1 9.595960E-10 9.192646E-1 9.392378E-1 8.197232E-1 1.010101E-9 8.928993E-1 9.305934E-1 7.980324E-1 1.060606E-9 8.657660E-1 9.230978E-1 7.889795E-1 1.111111E-9 8.417143E-1 9.172104E-1 7.836462E-1 1.161616E-9 8.224157E-1 9.120773E-1 7.801827E-1 1.212121E-9 8.091494E-1 9.049239E-1 7.787259E-1 1.262626E-9 7.984743E-1 8.943780E-1 7.774665E-1 1.313131E-9 7.926927E-1 8.810005E-1 7.767991E-1 1.363636E-9 7.884415E-1 8.665863E-1 7.761797E-1 1.414141E-9 7.861497E-1 8.524115E-1 7.756896E-1 1.464646E-9 7.844691E-1 8.394106E-1 7.752122E-1 1.515152E-9 7.835059E-1 8.279212E-1 7.747655E-1 1.565657E-9 7.827788E-1 8.178915E-1 7.743181E-1 1.616162E-9 7.823244E-1 8.102879E-1 7.738691E-1 1.666667E-9 7.819695E-1 8.038807E-1 7.734159E-1 1.717172E-9 7.817324E-1 7.996457E-1 7.729540E-1 1.767677E-9 7.815382E-1 7.961619E-1 7.724888E-1 1.818182E-9 7.813910E-1 7.939382E-1 7.720172E-1 1.868687E-9 7.812630E-1 7.921283E-1 7.715447E-1 1.919192E-9 7.811561E-1 7.909621E-1 7.710708E-1 1.969697E-9 7.810573E-1 7.900243E-1 7.706010E-1 2.020202E-9 7.809668E-1 7.894166E-1 7.701374E-1 2.070707E-9 7.808800E-1 7.889365E-1 7.696832E-1 2.121212E-9 7.807971E-1 7.886278E-1 7.692425E-1 2.171717E-9 7.807154E-1 7.883920E-1 7.688166E-1 2.222222E-9 7.806347E-1 7.882472E-1 7.684107E-1 2.272727E-9 7.805545E-1 7.881416E-1 7.680246E-1 2.323232E-9 7.804751E-1 7.880818E-1 7.676628E-1 2.373737E-9 7.803957E-1 7.880457E-1 7.673249E-1 2.424242E-9 7.803162E-1 7.880352E-1 7.670142E-1 2.474747E-9 7.802371E-1 7.880356E-1 7.667301E-1 2.525253E-9 7.801584E-1 7.880469E-1 7.664739E-1 2.575758E-9 7.800800E-1 7.880652E-1 7.662460E-1 2.626263E-9 7.800018E-1 7.880900E-1 7.660453E-1 2.676768E-9 7.799243E-1 7.881158E-1 7.658730E-1 2.727273E-9 7.798477E-1 7.881425E-1 7.657258E-1 2.777778E-9 7.797718E-1 7.881706E-1 7.656061E-1 2.828283E-9 7.796966E-1 7.881995E-1 7.655088E-1 2.878788E-9 7.796227E-1 7.882263E-1 7.654368E-1 2.929293E-9 7.795500E-1 7.882515E-1 7.653838E-1 2.979798E-9 7.794786E-1 7.882762E-1 7.653533E-1 3.030303E-9 7.794082E-1 7.883004E-1 7.653383E-1 3.080808E-9 7.793398E-1 7.883216E-1 7.653423E-1 3.131313E-9 7.792728E-1 7.883409E-1 7.653583E-1 3.181818E-9 7.792077E-1 7.883593E-1 7.653895E-1 3.232323E-9 7.791438E-1 7.883772E-1 7.654296E-1 3.282828E-9 7.790824E-1 7.883919E-1 7.654809E-1 3.333333E-9 7.790225E-1 7.884051E-1 7.655383E-1 3.383838E-9 7.789649E-1 7.884176E-1 7.656032E-1 3.434343E-9 7.789088E-1 7.884296E-1 7.656717E-1 3.484848E-9 7.788554E-1 7.884389E-1 7.657443E-1 3.535354E-9 7.788035E-1 7.884469E-1 7.658186E-1 3.585859E-9 7.787543E-1 7.884547E-1 7.658938E-1 3.636364E-9 7.787065E-1 7.884621E-1 7.659693E-1 3.686869E-9 7.786617E-1 7.884670E-1 7.660431E-1 3.737374E-9 7.786183E-1 7.884712E-1 7.661162E-1 3.787879E-9 7.785777E-1 7.884753E-1 7.661855E-1 3.838384E-9 7.785384E-1 7.884792E-1 7.662535E-1 3.888889E-9 7.785021E-1 7.884811E-1 7.663160E-1 3.939394E-9 7.784671E-1 7.884824E-1 7.663769E-1 3.989899E-9 7.784349E-1 7.884839E-1 7.664313E-1 4.040404E-9 7.784038E-1 7.884854E-1 7.664839E-1 4.090909E-9 7.783756E-1 7.884851E-1 7.665294E-1 4.141414E-9 7.783485E-1 7.884844E-1 7.665732E-1 4.191919E-9 7.783240E-1 7.884842E-1 7.666096E-1 4.242424E-9 7.783004E-1 7.884840E-1 7.666446E-1 4.292929E-9 7.782795E-1 7.884822E-1 7.666722E-1 4.343434E-9 7.782595E-1 7.884801E-1 7.666986E-1 4.393939E-9 7.782418E-1 7.884788E-1 7.667181E-1 4.444444E-9 7.782249E-1 7.884775E-1 7.667365E-1 4.494949E-9 7.782103E-1 7.884748E-1 7.667487E-1 4.545455E-9 7.781964E-1 7.884719E-1 7.667600E-1 4.595960E-9 7.781845E-1 7.884699E-1 7.667657E-1 4.646465E-9 7.781731E-1 7.884679E-1 7.667709E-1 4.696970E-9 7.781637E-1 7.884646E-1 7.667713E-1 4.747475E-9 7.781548E-1 7.884612E-1 7.667713E-1 4.797980E-9 7.781475E-1 7.884589E-1 7.667672E-1 4.848485E-9 7.781407E-1 7.884566E-1 7.667630E-1 4.898990E-9 7.781353E-1 7.884529E-1 7.667556E-1 4.949495E-9 7.781303E-1 7.884494E-1 7.667480E-1 5.000000E-9 7.781263E-1 7.884475E-1 7.667385E-1 | [Rising Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.25 V_fixture_max=1.25 0.0 9.692756E-1 1.025100E+0 9.161442E-1 1.010101E-10 9.692756E-1 1.025100E+0 9.161442E-1 2.020202E-10 9.692756E-1 1.025100E+0 9.161442E-1 3.030303E-10 9.692756E-1 1.025100E+0 9.161442E-1 4.040404E-10 9.692756E-1 1.025100E+0 9.161442E-1 5.050505E-10 9.692756E-1 1.025100E+0 9.161441E-1 6.060606E-10 9.692755E-1 1.025100E+0 9.161433E-1 7.070707E-10 9.692743E-1 1.025100E+0 9.161394E-1 8.080808E-10 9.692710E-1 1.025099E+0 9.161526E-1 9.090909E-10 9.692760E-1 1.025096E+0 9.162371E-1 1.010101E-9 9.693508E-1 1.025099E+0 9.161797E-1 1.111111E-9 9.694192E-1 1.025118E+0 9.161092E-1 1.212121E-9 9.693284E-1 1.025232E+0 9.151806E-1 1.313131E-9 9.676878E-1 1.025365E+0 9.128121E-1 1.414141E-9 9.676700E-1 1.024796E+0 9.464758E-1 1.515152E-9 1.003038E+0 1.021712E+0 1.080558E+0 1.616162E-9 1.095370E+0 1.029225E+0 1.231386E+0 1.717172E-9 1.188451E+0 1.060665E+0 1.389615E+0 1.818182E-9 1.289257E+0 1.119132E+0 1.536037E+0 1.919192E-9 1.391795E+0 1.178950E+0 1.592741E+0 2.020202E-9 1.490130E+0 1.232294E+0 1.601467E+0 2.121212E-9 1.531538E+0 1.292391E+0 1.602211E+0 2.222222E-9 1.545565E+0 1.357572E+0 1.601946E+0 2.323232E-9 1.549365E+0 1.419914E+0 1.601425E+0 2.424242E-9 1.549792E+0 1.462606E+0 1.600946E+0 2.525253E-9 1.549293E+0 1.483282E+0 1.600554E+0 2.626263E-9 1.548573E+0 1.492079E+0 1.600249E+0 2.727273E-9 1.547837E+0 1.495432E+0 1.600023E+0 2.828283E-9 1.547150E+0 1.496374E+0 1.599862E+0 2.929293E-9 1.546527E+0 1.496261E+0 1.599755E+0 3.030303E-9 1.545973E+0 1.495711E+0 1.599689E+0 3.131313E-9 1.545482E+0 1.495000E+0 1.599652E+0 3.232323E-9 1.545053E+0 1.494255E+0 1.599636E+0 3.333333E-9 1.544678E+0 1.493529E+0 1.599632E+0 3.434343E-9 1.544354E+0 1.492847E+0 1.599635E+0 3.535354E-9 1.544073E+0 1.492218E+0 1.599639E+0 3.636364E-9 1.543833E+0 1.491643E+0 1.599641E+0 3.737374E-9 1.543626E+0 1.491121E+0 1.599638E+0 3.838384E-9 1.543450E+0 1.490649E+0 1.599630E+0 3.939394E-9 1.543300E+0 1.490222E+0 1.599614E+0 4.040404E-9 1.543172E+0 1.489838E+0 1.599592E+0 4.141414E-9 1.543063E+0 1.489491E+0 1.599563E+0 4.242424E-9 1.542970E+0 1.489180E+0 1.599530E+0 4.343434E-9 1.542890E+0 1.488900E+0 1.599491E+0 4.444444E-9 1.542822E+0 1.488649E+0 1.599450E+0 4.545455E-9 1.542763E+0 1.488423E+0 1.599406E+0 4.646465E-9 1.542711E+0 1.488222E+0 1.599361E+0 4.747475E-9 1.542665E+0 1.488040E+0 1.599316E+0 4.848485E-9 1.542623E+0 1.487879E+0 1.599273E+0 4.949495E-9 1.542585E+0 1.487733E+0 1.599230E+0 5.050505E-9 1.542550E+0 1.487603E+0 1.599191E+0 5.151515E-9 1.542517E+0 1.487486E+0 1.599154E+0 5.252525E-9 1.542485E+0 1.487382E+0 1.599121E+0 5.353535E-9 1.542455E+0 1.487288E+0 1.599091E+0 5.454545E-9 1.542425E+0 1.487203E+0 1.599065E+0 5.555556E-9 1.542395E+0 1.487127E+0 1.599042E+0 5.656566E-9 1.542366E+0 1.487059E+0 1.599024E+0 5.757576E-9 1.542337E+0 1.486997E+0 1.599008E+0 5.858586E-9 1.542308E+0 1.486942E+0 1.598996E+0 5.959596E-9 1.542280E+0 1.486891E+0 1.598986E+0 6.060606E-9 1.542251E+0 1.486845E+0 1.598979E+0 6.161616E-9 1.542223E+0 1.486802E+0 1.598974E+0 6.262626E-9 1.542195E+0 1.486764E+0 1.598971E+0 6.363636E-9 1.542168E+0 1.486728E+0 1.598970E+0 6.464646E-9 1.542141E+0 1.486695E+0 1.598970E+0 6.565657E-9 1.542115E+0 1.486664E+0 1.598971E+0 6.666667E-9 1.542090E+0 1.486635E+0 1.598973E+0 6.767677E-9 1.542065E+0 1.486607E+0 1.598975E+0 6.868687E-9 1.542041E+0 1.486582E+0 1.598977E+0 6.969697E-9 1.542018E+0 1.486557E+0 1.598980E+0 7.070707E-9 1.541997E+0 1.486534E+0 1.598983E+0 7.171717E-9 1.541976E+0 1.486512E+0 1.598986E+0 7.272727E-9 1.541956E+0 1.486490E+0 1.598988E+0 7.373737E-9 1.541938E+0 1.486469E+0 1.598991E+0 7.474747E-9 1.541920E+0 1.486449E+0 1.598993E+0 7.575758E-9 1.541904E+0 1.486430E+0 1.598995E+0 7.676768E-9 1.541889E+0 1.486411E+0 1.598997E+0 7.777778E-9 1.541875E+0 1.486392E+0 1.598999E+0 7.878788E-9 1.541862E+0 1.486374E+0 1.599001E+0 7.979798E-9 1.541851E+0 1.486357E+0 1.599002E+0 8.080808E-9 1.541840E+0 1.486340E+0 1.599003E+0 8.181818E-9 1.541831E+0 1.486323E+0 1.599004E+0 8.282828E-9 1.541822E+0 1.486307E+0 1.599005E+0 8.383838E-9 1.541814E+0 1.486291E+0 1.599006E+0 8.484848E-9 1.541808E+0 1.486276E+0 1.599007E+0 8.585859E-9 1.541802E+0 1.486261E+0 1.599008E+0 8.686869E-9 1.541796E+0 1.486246E+0 1.599009E+0 8.787879E-9 1.541792E+0 1.486232E+0 1.599009E+0 8.888889E-9 1.541788E+0 1.486218E+0 1.599010E+0 8.989899E-9 1.541785E+0 1.486205E+0 1.599011E+0 9.090909E-9 1.541782E+0 1.486191E+0 1.599012E+0 9.191919E-9 1.541780E+0 1.486179E+0 1.599013E+0 9.292929E-9 1.541778E+0 1.486167E+0 1.599013E+0 9.393939E-9 1.541777E+0 1.486155E+0 1.599014E+0 9.494949E-9 1.541776E+0 1.486144E+0 1.599015E+0 9.595960E-9 1.541775E+0 1.486133E+0 1.599016E+0 9.696970E-9 1.541775E+0 1.486123E+0 1.599017E+0 9.797980E-9 1.541775E+0 1.486113E+0 1.599018E+0 9.898990E-9 1.541775E+0 1.486103E+0 1.599019E+0 1.000000E-8 1.541775E+0 1.486094E+0 1.599020E+0 | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.252159E-1 1.598943E-1 2.821489E-1 1.010101E-10 2.252159E-1 1.598943E-1 2.821489E-1 2.020202E-10 2.252159E-1 1.598943E-1 2.821489E-1 3.030303E-10 2.252159E-1 1.598943E-1 2.821489E-1 4.040404E-10 2.252159E-1 1.598943E-1 2.821489E-1 5.050505E-10 2.252159E-1 1.598943E-1 2.821489E-1 6.060606E-10 2.252158E-1 1.598943E-1 2.821481E-1 7.070707E-10 2.252144E-1 1.598942E-1 2.821437E-1 8.080808E-10 2.252100E-1 1.598924E-1 2.821551E-1 9.090909E-10 2.252119E-1 1.598883E-1 2.822448E-1 1.010101E-9 2.252882E-1 1.598866E-1 2.822178E-1 1.111111E-9 2.253938E-1 1.598985E-1 2.821752E-1 1.212121E-9 2.254040E-1 1.600227E-1 2.812271E-1 1.313131E-9 2.237306E-1 1.602405E-1 2.777076E-1 1.414141E-9 2.206658E-1 1.599581E-1 2.887659E-1 1.515152E-9 2.297697E-1 1.567028E-1 3.550023E-1 1.616162E-9 2.570079E-1 1.565787E-1 5.388542E-1 1.717172E-9 3.406094E-1 1.618215E-1 7.242399E-1 1.818182E-9 4.661655E-1 1.718306E-1 8.606327E-1 1.919192E-9 5.855580E-1 1.964751E-1 9.402974E-1 2.020202E-9 6.790162E-1 2.470310E-1 9.767096E-1 2.121212E-9 7.324546E-1 3.184223E-1 9.742913E-1 2.222222E-9 7.605733E-1 3.921515E-1 9.568130E-1 2.323232E-9 7.705542E-1 4.565607E-1 9.339841E-1 2.424242E-9 7.688423E-1 5.056803E-1 9.096055E-1 2.525253E-9 7.604964E-1 5.387685E-1 8.859712E-1 2.626263E-9 7.487543E-1 5.582628E-1 8.642944E-1 2.727273E-9 7.355690E-1 5.674847E-1 8.451056E-1 2.828283E-9 7.220603E-1 5.695492E-1 8.285923E-1 2.929293E-9 7.088319E-1 5.669437E-1 8.147313E-1 3.030303E-9 6.961972E-1 5.615176E-1 8.034092E-1 3.131313E-9 6.843130E-1 5.545531E-1 7.944367E-1 3.232323E-9 6.732607E-1 5.469209E-1 7.875989E-1 3.333333E-9 6.630798E-1 5.391696E-1 7.826453E-1 3.434343E-9 6.537886E-1 5.316462E-1 7.793235E-1 3.535354E-9 6.453900E-1 5.245382E-1 7.773675E-1 3.636364E-9 6.378772E-1 5.179509E-1 7.765252E-1 3.737374E-9 6.312335E-1 5.119148E-1 7.765479E-1 3.838384E-9 6.254348E-1 5.064359E-1 7.772132E-1 3.939394E-9 6.204485E-1 5.014854E-1 7.783139E-1 4.040404E-9 6.162353E-1 4.970353E-1 7.796764E-1 4.141414E-9 6.127485E-1 4.930398E-1 7.811488E-1 4.242424E-9 6.099366E-1 4.894644E-1 7.826143E-1 4.343434E-9 6.077429E-1 4.862627E-1 7.839790E-1 4.444444E-9 6.061082E-1 4.834034E-1 7.851803E-1 4.545455E-9 6.049710E-1 4.808454E-1 7.861747E-1 4.646465E-9 6.042696E-1 4.785633E-1 7.869437E-1 4.747475E-9 6.039428E-1 4.765219E-1 7.874814E-1 4.848485E-9 6.039312E-1 4.747021E-1 7.877988E-1 4.949495E-9 6.041780E-1 4.730741E-1 7.879134E-1 5.050505E-9 6.046301E-1 4.716244E-1 7.878520E-1 5.151515E-9 6.052377E-1 4.703280E-1 7.876433E-1 5.252525E-9 6.059554E-1 4.691738E-1 7.873210E-1 5.353535E-9 6.067427E-1 4.681410E-1 7.869151E-1 5.454545E-9 6.075643E-1 4.672223E-1 7.864564E-1 5.555556E-9 6.083899E-1 4.664001E-1 7.859710E-1 5.656566E-9 6.091938E-1 4.656692E-1 7.854832E-1 5.757576E-9 6.099555E-1 4.650149E-1 7.850119E-1 5.858586E-9 6.106587E-1 4.644337E-1 7.845732E-1 5.959596E-9 6.112913E-1 4.639129E-1 7.841780E-1 6.060606E-9 6.118451E-1 4.634504E-1 7.838343E-1 6.161616E-9 6.123153E-1 4.630354E-1 7.835457E-1 6.262626E-9 6.126999E-1 4.626669E-1 7.833133E-1 6.363636E-9 6.129996E-1 4.623354E-1 7.831351E-1 6.464646E-9 6.132169E-1 4.620407E-1 7.830075E-1 6.565657E-9 6.133563E-1 4.617747E-1 7.829250E-1 6.666667E-9 6.134233E-1 4.615379E-1 7.828814E-1 6.767677E-9 6.134244E-1 4.613231E-1 7.828696E-1 6.868687E-9 6.133666E-1 4.611312E-1 7.828828E-1 6.969697E-9 6.132575E-1 4.609561E-1 7.829140E-1 7.070707E-9 6.131046E-1 4.607989E-1 7.829570E-1 7.171717E-9 6.129154E-1 4.606544E-1 7.830061E-1 7.272727E-9 6.126971E-1 4.605240E-1 7.830566E-1 7.373737E-9 6.124566E-1 4.604029E-1 7.831046E-1 7.474747E-9 6.122004E-1 4.602929E-1 7.831470E-1 7.575758E-9 6.119344E-1 4.601897E-1 7.831817E-1 7.676768E-9 6.116640E-1 4.600951E-1 7.832073E-1 7.777778E-9 6.113939E-1 4.600054E-1 7.832233E-1 7.878788E-9 6.111284E-1 4.599225E-1 7.832296E-1 7.979798E-9 6.108709E-1 4.598430E-1 7.832266E-1 8.080808E-9 6.106245E-1 4.597688E-1 7.832152E-1 8.181818E-9 6.103914E-1 4.596970E-1 7.831965E-1 8.282828E-9 6.101735E-1 4.596294E-1 7.831717E-1 8.383838E-9 6.099720E-1 4.595634E-1 7.831423E-1 8.484848E-9 6.097878E-1 4.595008E-1 7.831095E-1 8.585859E-9 6.096212E-1 4.594392E-1 7.830747E-1 8.686869E-9 6.094723E-1 4.593803E-1 7.830389E-1 8.787879E-9 6.093407E-1 4.593221E-1 7.830032E-1 8.888889E-9 6.092259E-1 4.592662E-1 7.829685E-1 8.989899E-9 6.091268E-1 4.592107E-1 7.829354E-1 9.090909E-9 6.090426E-1 4.591571E-1 7.829045E-1 9.191919E-9 6.089720E-1 4.591038E-1 7.828760E-1 9.292929E-9 6.089139E-1 4.590522E-1 7.828502E-1 9.393939E-9 6.088667E-1 4.590007E-1 7.828271E-1 9.494949E-9 6.088292E-1 4.589507E-1 7.828067E-1 9.595960E-9 6.088000E-1 4.589009E-1 7.827888E-1 9.696970E-9 6.087779E-1 4.588524E-1 7.827732E-1 9.797980E-9 6.087616E-1 4.588041E-1 7.827597E-1 9.898990E-9 6.087498E-1 4.587570E-1 7.827479E-1 1.000000E-8 6.087413E-1 4.587107E-1 7.827375E-1 | |[End fin1027_data_o_n | |====================================================================== | [Model] fin1027_data_o_p Model_type Output Polarity Non-Inverting Vref=1.25 Vmeas=1.25 Rref=100 Cref=10p C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 4.510166E-2 3.974829E-2 5.138702E-2 -3.200000E+0 4.373967E-2 3.850084E-2 4.981899E-2 -3.100000E+0 4.236081E-2 3.724304E-2 4.824012E-2 -3.000000E+0 4.096542E-2 3.597503E-2 4.664923E-2 -2.900000E+0 3.955388E-2 3.469695E-2 4.504696E-2 -2.800000E+0 3.812655E-2 3.340895E-2 4.343221E-2 -2.700000E+0 3.668380E-2 3.211121E-2 4.180017E-2 -2.600000E+0 3.522602E-2 3.080392E-2 4.014734E-2 -2.500000E+0 3.375360E-2 2.948733E-2 3.847183E-2 -2.400000E+0 3.226697E-2 2.816176E-2 3.677357E-2 -2.300000E+0 3.076658E-2 2.682761E-2 3.505332E-2 -2.200000E+0 2.925298E-2 2.548539E-2 3.331223E-2 -2.100000E+0 2.772677E-2 2.413570E-2 3.155190E-2 -2.000000E+0 2.618867E-2 2.277931E-2 2.977429E-2 -1.900000E+0 2.463954E-2 2.141711E-2 2.798178E-2 -1.800000E+0 2.308042E-2 2.005019E-2 2.617726E-2 -1.700000E+0 2.151269E-2 1.867991E-2 2.436453E-2 -1.600000E+0 1.993858E-2 1.730828E-2 2.254934E-2 -1.500000E+0 1.836235E-2 1.593869E-2 2.074175E-2 -1.400000E+0 1.679072E-2 1.457639E-2 1.895588E-2 -1.300000E+0 1.522735E-2 1.322615E-2 1.720583E-2 -1.200000E+0 1.366994E-2 1.188821E-2 1.553708E-2 -1.100000E+0 1.212492E-2 1.056201E-2 1.405061E-2 -1.000000E+0 1.062177E-2 9.253345E-3 1.275579E-2 -9.000000E-1 9.238388E-3 7.976438E-3 1.156878E-2 -8.000000E-1 8.103444E-3 6.759732E-3 1.047626E-2 -7.000000E-1 7.205128E-3 5.665694E-3 9.575883E-3 -6.000000E-1 6.446083E-3 4.784286E-3 8.884478E-3 -5.000000E-1 5.862961E-3 4.121871E-3 8.219984E-3 -4.000000E-1 5.338100E-3 3.618895E-3 7.563903E-3 -3.000000E-1 4.825027E-3 3.193123E-3 6.916857E-3 -2.000000E-1 4.322591E-3 2.777198E-3 6.280725E-3 -1.000000E-1 3.830405E-3 2.348919E-3 5.657669E-3 0.0 3.344333E-3 1.898938E-3 5.049851E-3 10.000000E-2 2.845326E-3 1.457214E-3 4.459846E-3 2.000000E-1 2.319506E-3 1.034446E-3 3.884074E-3 3.000000E-1 1.805616E-3 6.317754E-4 3.296025E-3 4.000000E-1 1.312893E-3 2.493981E-4 2.682730E-3 5.000000E-1 8.419404E-4 -1.124718E-4 2.090000E-3 6.000000E-1 3.932553E-4 -4.518882E-4 1.523409E-3 7.000000E-1 -3.247820E-5 -7.667668E-4 9.839163E-4 8.000000E-1 -4.342429E-4 -1.055623E-3 4.726003E-4 9.000000E-1 -8.082494E-4 -1.315097E-3 -9.132170E-6 1.000000E+0 -1.149301E-3 -1.533109E-3 -4.589994E-4 1.100000E+0 -1.444415E-3 -1.697838E-3 -8.715886E-4 1.200000E+0 -1.666099E-3 -1.851830E-3 -1.221811E-3 1.300000E+0 -1.868344E-3 -2.008566E-3 -1.474986E-3 1.400000E+0 -2.076908E-3 -2.169730E-3 -1.701466E-3 1.500000E+0 -2.295961E-3 -2.336175E-3 -1.934405E-3 1.600000E+0 -2.525069E-3 -2.512466E-3 -2.190354E-3 1.700000E+0 -2.767955E-3 -2.701459E-3 -2.470113E-3 1.800000E+0 -3.031042E-3 -2.904550E-3 -2.773994E-3 1.900000E+0 -3.319362E-3 -3.114436E-3 -3.109918E-3 2.000000E+0 -3.637651E-3 -3.328820E-3 -3.486733E-3 2.100000E+0 -3.987907E-3 -3.547428E-3 -3.911650E-3 2.200000E+0 -4.343972E-3 -3.768778E-3 -4.390675E-3 2.300000E+0 -4.697858E-3 -3.994373E-3 -4.929219E-3 2.400000E+0 -5.049755E-3 -4.225584E-3 -5.526628E-3 2.500000E+0 -5.399274E-3 -4.456220E-3 -6.115094E-3 2.600000E+0 -5.744153E-3 -4.656331E-3 -6.676706E-3 2.700000E+0 -6.083797E-3 -4.839569E-3 -7.214873E-3 2.800000E+0 -6.421533E-3 -5.018240E-3 -7.732283E-3 2.900000E+0 -6.757082E-3 -5.195486E-3 -8.230756E-3 3.000000E+0 -7.077016E-3 -5.372422E-3 -8.710793E-3 3.100000E+0 -7.343179E-3 -5.547750E-3 -9.171922E-3 3.200000E+0 -7.585645E-3 -5.719968E-3 -9.616547E-3 3.300000E+0 -7.819288E-3 -5.893408E-3 -1.004790E-2 3.400000E+0 -8.045867E-3 -6.165207E-3 -1.046756E-2 3.500000E+0 -8.264581E-3 -8.715915E-3 -1.086584E-2 3.600000E+0 -8.477710E-3 -3.739863E-2 -1.119048E-2 3.700000E+0 -8.703917E-3 -1.214641E-1 -1.147334E-2 3.800000E+0 -9.167413E-3 -2.347990E-1 -1.173550E-2 3.900000E+0 -1.178281E-2 -3.596201E-1 -1.198502E-2 4.000000E+0 -3.908864E-2 -4.900118E-1 -1.226967E-2 4.100000E+0 -1.278424E-1 -6.236110E-1 -1.327947E-2 4.200000E+0 -2.457288E-1 -7.592817E-1 -1.673556E-2 4.300000E+0 -3.737906E-1 -8.964134E-1 -2.254682E-2 4.400000E+0 -5.065948E-1 -1.034644E+0 -4.257122E-2 4.500000E+0 -6.420826E-1 -1.173722E+0 -1.304775E-1 4.600000E+0 -7.792815E-1 -1.313462E+0 -2.518974E-1 4.700000E+0 -9.176668E-1 -1.453732E+0 -3.828862E-1 4.800000E+0 -1.056945E+0 -1.594435E+0 -5.179781E-1 4.900000E+0 -1.196947E+0 -1.735503E+0 -6.553038E-1 5.000000E+0 -1.337538E+0 -1.876878E+0 -7.940228E-1 5.100000E+0 -1.478596E+0 -2.018514E+0 -9.336902E-1 5.200000E+0 -1.620033E+0 -2.160379E+0 -1.074045E+0 5.300000E+0 -1.761787E+0 -2.302450E+0 -1.214937E+0 5.400000E+0 -1.903819E+0 -2.444706E+0 -1.356313E+0 5.500000E+0 -2.046100E+0 -2.587127E+0 -1.498132E+0 5.600000E+0 -2.188604E+0 -2.729698E+0 -1.640313E+0 5.700000E+0 -2.331302E+0 -2.872403E+0 -1.782806E+0 5.800000E+0 -2.474167E+0 -3.015229E+0 -1.925590E+0 5.900000E+0 -2.617180E+0 -3.158164E+0 -2.068642E+0 6.000000E+0 -2.760326E+0 -3.301201E+0 -2.211930E+0 6.100000E+0 -2.903590E+0 -3.444330E+0 -2.355422E+0 6.200000E+0 -3.046961E+0 -3.587544E+0 -2.499093E+0 6.300000E+0 -3.190429E+0 -3.730839E+0 -2.642912E+0 6.400000E+0 -3.333986E+0 -3.874208E+0 -2.786846E+0 6.500000E+0 -3.477625E+0 -4.017647E+0 -2.930878E+0 6.600000E+0 -3.621340E+0 -4.161152E+0 -3.074996E+0 | [Pulldown] -3.300000E+0 -3.607206E+0 -3.720181E+0 -3.488463E+0 -3.200000E+0 -3.464131E+0 -3.577323E+0 -3.345122E+0 -3.100000E+0 -3.321123E+0 -3.434540E+0 -3.201843E+0 -3.000000E+0 -3.178190E+0 -3.291835E+0 -3.058630E+0 -2.900000E+0 -3.035337E+0 -3.149218E+0 -2.915492E+0 -2.800000E+0 -2.892573E+0 -3.006694E+0 -2.772435E+0 -2.700000E+0 -2.749905E+0 -2.864274E+0 -2.629467E+0 -2.600000E+0 -2.607344E+0 -2.721967E+0 -2.486599E+0 -2.500000E+0 -2.464900E+0 -2.579785E+0 -2.343840E+0 -2.400000E+0 -2.322589E+0 -2.437742E+0 -2.201192E+0 -2.300000E+0 -2.180425E+0 -2.295853E+0 -2.058654E+0 -2.200000E+0 -2.038431E+0 -2.154138E+0 -1.916227E+0 -2.100000E+0 -1.896626E+0 -2.012618E+0 -1.773952E+0 -2.000000E+0 -1.755035E+0 -1.871323E+0 -1.631897E+0 -1.900000E+0 -1.613686E+0 -1.730288E+0 -1.490105E+0 -1.800000E+0 -1.472621E+0 -1.589555E+0 -1.348610E+0 -1.700000E+0 -1.331897E+0 -1.449173E+0 -1.207458E+0 -1.600000E+0 -1.191588E+0 -1.309208E+0 -1.066719E+0 -1.500000E+0 -1.051802E+0 -1.169748E+0 -9.265105E-1 -1.400000E+0 -9.126789E-1 -1.030914E+0 -7.870015E-1 -1.300000E+0 -7.744265E-1 -8.928761E-1 -6.484619E-1 -1.200000E+0 -6.373621E-1 -7.558897E-1 -5.113598E-1 -1.100000E+0 -5.020433E-1 -6.203369E-1 -3.765562E-1 -1.000000E+0 -3.694497E-1 -4.868599E-1 -2.460168E-1 -9.000000E-1 -2.417098E-1 -3.566203E-1 -1.255904E-1 -8.000000E-1 -1.244951E-1 -2.320269E-1 -4.092174E-2 -7.000000E-1 -3.751326E-2 -1.191358E-1 -2.182828E-2 -6.000000E-1 -1.093974E-2 -3.600953E-2 -1.554782E-2 -5.000000E-1 -7.888908E-3 -7.649623E-3 -1.151041E-2 -4.000000E-1 -6.903962E-3 -4.756759E-3 -9.822550E-3 -3.000000E-1 -6.145520E-3 -4.096474E-3 -8.822029E-3 -2.000000E-1 -5.399017E-3 -3.537208E-3 -7.843949E-3 -1.000000E-1 -4.648630E-3 -2.985392E-3 -6.844582E-3 4.440892E-16 -3.894818E-3 -2.438776E-3 -5.819260E-3 1.000000E-1 -3.152870E-3 -1.906923E-3 -4.775039E-3 2.000000E-1 -2.431797E-3 -1.397034E-3 -3.696235E-3 3.000000E-1 -1.717667E-3 -9.079240E-4 -2.633937E-3 4.000000E-1 -9.791800E-4 -4.364717E-4 -1.600134E-3 5.000000E-1 -2.524057E-4 2.905103E-5 -5.938506E-4 6.000000E-1 4.474761E-4 5.038943E-4 3.873933E-4 7.000000E-1 1.119939E-3 9.583759E-4 1.345790E-3 8.000000E-1 1.767786E-3 1.385400E-3 2.281069E-3 9.000000E-1 2.391045E-3 1.785564E-3 3.193367E-3 1.000000E+0 2.987661E-3 2.159582E-3 4.083731E-3 1.100000E+0 3.556934E-3 2.504696E-3 4.953671E-3 1.200000E+0 4.098540E-3 2.819344E-3 5.805003E-3 1.300000E+0 4.605901E-3 3.100667E-3 6.625003E-3 1.400000E+0 5.051199E-3 3.340396E-3 7.341821E-3 1.500000E+0 5.433895E-3 3.538808E-3 7.949026E-3 1.600000E+0 5.757319E-3 3.697898E-3 8.454533E-3 1.700000E+0 6.025003E-3 3.821493E-3 8.871490E-3 1.800000E+0 6.241592E-3 3.911947E-3 9.214428E-3 1.900000E+0 6.410821E-3 3.974122E-3 9.495060E-3 2.000000E+0 6.535542E-3 4.023738E-3 9.720839E-3 2.100000E+0 6.623996E-3 4.106241E-3 9.892223E-3 2.200000E+0 6.702908E-3 4.212629E-3 1.000941E-2 2.300000E+0 6.831348E-3 4.330459E-3 1.008746E-2 2.400000E+0 6.983795E-3 4.456515E-3 1.015829E-2 2.500000E+0 7.146484E-3 4.589489E-3 1.029609E-2 2.600000E+0 7.314242E-3 4.727434E-3 1.046875E-2 2.700000E+0 7.483482E-3 4.868561E-3 1.064861E-2 2.800000E+0 7.653491E-3 5.012855E-3 1.083018E-2 2.900000E+0 7.824287E-3 5.160443E-3 1.101305E-2 3.000000E+0 8.000170E-3 5.312134E-3 1.121801E-2 3.100000E+0 8.201025E-3 5.475290E-3 1.149771E-2 3.200000E+0 8.445903E-3 5.657270E-3 1.184970E-2 3.300000E+0 8.727956E-3 5.845965E-3 1.225959E-2 3.400000E+0 9.012954E-3 6.042307E-3 1.275194E-2 3.500000E+0 9.290265E-3 6.306161E-3 1.324380E-2 3.600000E+0 9.559294E-3 6.680088E-3 1.368671E-2 3.700000E+0 9.821200E-3 7.125424E-3 1.408197E-2 3.800000E+0 1.008089E-2 7.657034E-3 1.444262E-2 3.900000E+0 1.040234E-2 8.305332E-3 1.477895E-2 4.000000E+0 1.094724E-2 9.062947E-3 1.509804E-2 4.100000E+0 1.170027E-2 9.898766E-3 1.540774E-2 4.200000E+0 1.261714E-2 1.078920E-2 1.574194E-2 4.300000E+0 1.364259E-2 1.172401E-2 1.623521E-2 4.400000E+0 1.474027E-2 1.269848E-2 1.713438E-2 4.500000E+0 1.589457E-2 1.370372E-2 1.833467E-2 4.600000E+0 1.709973E-2 1.472991E-2 1.967391E-2 4.700000E+0 1.835503E-2 1.577262E-2 2.110799E-2 4.800000E+0 1.965530E-2 1.683016E-2 2.261914E-2 4.900000E+0 2.098406E-2 1.790104E-2 2.419681E-2 5.000000E+0 2.233053E-2 1.898363E-2 2.583611E-2 5.100000E+0 2.369214E-2 2.007655E-2 2.753992E-2 5.200000E+0 2.506793E-2 2.117878E-2 2.929979E-2 5.300000E+0 2.645703E-2 2.228967E-2 3.109099E-2 5.400000E+0 2.785899E-2 2.340896E-2 3.290335E-2 5.500000E+0 2.927391E-2 2.453660E-2 3.473703E-2 5.600000E+0 3.070229E-2 2.567282E-2 3.659296E-2 5.700000E+0 3.214493E-2 2.681796E-2 3.847196E-2 5.800000E+0 3.360280E-2 2.797252E-2 4.037496E-2 5.900000E+0 3.507691E-2 2.913705E-2 4.230284E-2 6.000000E+0 3.656823E-2 3.031224E-2 4.425625E-2 6.100000E+0 3.807768E-2 3.149890E-2 4.623556E-2 6.200000E+0 3.960618E-2 3.269820E-2 4.824089E-2 6.300000E+0 4.115485E-2 3.391183E-2 5.027256E-2 6.400000E+0 4.272568E-2 3.514181E-2 5.233239E-2 6.500000E+0 4.432283E-2 3.638978E-2 5.442524E-2 6.600000E+0 4.595341E-2 3.765633E-2 5.655986E-2 | [Ramp] dV/dt_r 1.016E-1/3.049E-10 7.657E-2/4.413E-10 1.308E-1/2.201E-10 dV/dt_f 1.223E-1/2.426E-10 7.878E-2/3.712E-10 1.741E-1/1.464E-10 | [Falling Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.25 V_fixture_max=1.25 0.0 1.541822E+0 1.486016E+0 1.599052E+0 1.010101E-10 1.541822E+0 1.486016E+0 1.599052E+0 2.020202E-10 1.541822E+0 1.486016E+0 1.599052E+0 3.030303E-10 1.541822E+0 1.486016E+0 1.599052E+0 4.040404E-10 1.541822E+0 1.486016E+0 1.599052E+0 5.050505E-10 1.541822E+0 1.486016E+0 1.599052E+0 6.060606E-10 1.541822E+0 1.486016E+0 1.599051E+0 7.070707E-10 1.541820E+0 1.486016E+0 1.599047E+0 8.080808E-10 1.541816E+0 1.486014E+0 1.599061E+0 9.090909E-10 1.541819E+0 1.486009E+0 1.599144E+0 1.010101E-9 1.541905E+0 1.486008E+0 1.599104E+0 1.111111E-9 1.542000E+0 1.486024E+0 1.599074E+0 1.212121E-9 1.541945E+0 1.486178E+0 1.597655E+0 1.313131E-9 1.539468E+0 1.486417E+0 1.592599E+0 1.414141E-9 1.533828E+0 1.485683E+0 1.568438E+0 1.515152E-9 1.514216E+0 1.480721E+0 1.418582E+0 1.616162E-9 1.420671E+0 1.478642E+0 1.261232E+0 1.717172E-9 1.322668E+0 1.464331E+0 1.115798E+0 1.818182E-9 1.222419E+0 1.416031E+0 1.005798E+0 1.919192E-9 1.133646E+0 1.352262E+0 9.472620E-1 2.020202E-9 1.058139E+0 1.295318E+0 9.246294E-1 2.121212E-9 1.013357E+0 1.237170E+0 9.177821E-1 2.222222E-9 9.899934E-1 1.180903E+0 9.148568E-1 2.323232E-9 9.781478E-1 1.130307E+0 9.137088E-1 2.424242E-9 9.723082E-1 1.090419E+0 9.133498E-1 2.525253E-9 9.693892E-1 1.063750E+0 9.133220E-1 2.626263E-9 9.679173E-1 1.047341E+0 9.134524E-1 2.727273E-9 9.671823E-1 1.037392E+0 9.136592E-1 2.828283E-9 9.668335E-1 1.031381E+0 9.139088E-1 2.929293E-9 9.666944E-1 1.027748E+0 9.141754E-1 3.030303E-9 9.666740E-1 1.025558E+0 9.144489E-1 3.131313E-9 9.667227E-1 1.024248E+0 9.147162E-1 3.232323E-9 9.668139E-1 1.023479E+0 9.149732E-1 3.333333E-9 9.669308E-1 1.023043E+0 9.152119E-1 3.434343E-9 9.670648E-1 1.022813E+0 9.154314E-1 3.535354E-9 9.672079E-1 1.022713E+0 9.156267E-1 3.636364E-9 9.673574E-1 1.022692E+0 9.157989E-1 3.737374E-9 9.675083E-1 1.022722E+0 9.159456E-1 3.838384E-9 9.676602E-1 1.022781E+0 9.160690E-1 3.939394E-9 9.678091E-1 1.022862E+0 9.161685E-1 4.040404E-9 9.679556E-1 1.022951E+0 9.162474E-1 4.141414E-9 9.680963E-1 1.023049E+0 9.163059E-1 4.242424E-9 9.682326E-1 1.023148E+0 9.163477E-1 4.343434E-9 9.683612E-1 1.023251E+0 9.163738E-1 4.444444E-9 9.684842E-1 1.023350E+0 9.163876E-1 4.545455E-9 9.685983E-1 1.023451E+0 9.163903E-1 4.646465E-9 9.687061E-1 1.023548E+0 9.163852E-1 4.747475E-9 9.688046E-1 1.023645E+0 9.163733E-1 4.848485E-9 9.688965E-1 1.023737E+0 9.163573E-1 4.949495E-9 9.689789E-1 1.023829E+0 9.163381E-1 5.050505E-9 9.690549E-1 1.023915E+0 9.163176E-1 5.151515E-9 9.691217E-1 1.024002E+0 9.162965E-1 5.252525E-9 9.691825E-1 1.024082E+0 9.162761E-1 5.353535E-9 9.692347E-1 1.024163E+0 9.162568E-1 5.454545E-9 9.692814E-1 1.024237E+0 9.162395E-1 5.555556E-9 9.693204E-1 1.024311E+0 9.162241E-1 5.656566E-9 9.693546E-1 1.024379E+0 9.162110E-1 5.757576E-9 9.693819E-1 1.024447E+0 9.162002E-1 5.858586E-9 9.694053E-1 1.024508E+0 9.161917E-1 5.959596E-9 9.694228E-1 1.024570E+0 9.161853E-1 6.060606E-9 9.694371E-1 1.024624E+0 9.161809E-1 6.161616E-9 9.694464E-1 1.024680E+0 9.161781E-1 6.262626E-9 9.694534E-1 1.024729E+0 9.161767E-1 6.363636E-9 9.694563E-1 1.024778E+0 9.161766E-1 6.464646E-9 9.694575E-1 1.024820E+0 9.161773E-1 6.565657E-9 9.694556E-1 1.024863E+0 9.161787E-1 6.666667E-9 9.694526E-1 1.024900E+0 9.161805E-1 6.767677E-9 9.694472E-1 1.024938E+0 9.161825E-1 6.868687E-9 9.694414E-1 1.024969E+0 9.161846E-1 6.969697E-9 9.694338E-1 1.025001E+0 9.161866E-1 7.070707E-9 9.694262E-1 1.025028E+0 9.161884E-1 7.171717E-9 9.694174E-1 1.025055E+0 9.161900E-1 7.272727E-9 9.694090E-1 1.025076E+0 9.161912E-1 7.373737E-9 9.693998E-1 1.025099E+0 9.161920E-1 7.474747E-9 9.693912E-1 1.025116E+0 9.161925E-1 7.575758E-9 9.693823E-1 1.025134E+0 9.161926E-1 7.676768E-9 9.693741E-1 1.025148E+0 9.161923E-1 7.777778E-9 9.693659E-1 1.025162E+0 9.161917E-1 7.878788E-9 9.693585E-1 1.025172E+0 9.161908E-1 7.979798E-9 9.693512E-1 1.025183E+0 9.161898E-1 8.080808E-9 9.693448E-1 1.025190E+0 9.161884E-1 8.181818E-9 9.693386E-1 1.025198E+0 9.161870E-1 8.282828E-9 9.693334E-1 1.025202E+0 9.161854E-1 8.383838E-9 9.693283E-1 1.025208E+0 9.161838E-1 8.484848E-9 9.693242E-1 1.025210E+0 9.161821E-1 8.585859E-9 9.693203E-1 1.025213E+0 9.161804E-1 8.686869E-9 9.693172E-1 1.025214E+0 9.161788E-1 8.787879E-9 9.693144E-1 1.025215E+0 9.161772E-1 8.888889E-9 9.693123E-1 1.025214E+0 9.161756E-1 8.989899E-9 9.693104E-1 1.025214E+0 9.161741E-1 9.090909E-9 9.693091E-1 1.025212E+0 9.161728E-1 9.191919E-9 9.693080E-1 1.025211E+0 9.161715E-1 9.292929E-9 9.693073E-1 1.025208E+0 9.161703E-1 9.393939E-9 9.693069E-1 1.025206E+0 9.161691E-1 9.494949E-9 9.693067E-1 1.025202E+0 9.161681E-1 9.595960E-9 9.693067E-1 1.025200E+0 9.161672E-1 9.696970E-9 9.693070E-1 1.025196E+0 9.161663E-1 9.797980E-9 9.693073E-1 1.025193E+0 9.161655E-1 9.898990E-9 9.693078E-1 1.025188E+0 9.161647E-1 1.000000E-8 9.693085E-1 1.025184E+0 9.161640E-1 | [Falling Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 6.062604E-1 4.550134E-1 7.822240E-1 1.010101E-10 6.062604E-1 4.550134E-1 7.822240E-1 2.020202E-10 6.062604E-1 4.550134E-1 7.822240E-1 3.030303E-10 6.062604E-1 4.550134E-1 7.822240E-1 4.040404E-10 6.062604E-1 4.550134E-1 7.822240E-1 5.050505E-10 6.062604E-1 4.550134E-1 7.822239E-1 6.060606E-10 6.062603E-1 4.550134E-1 7.822228E-1 7.070707E-10 6.062583E-1 4.550132E-1 7.822167E-1 8.080808E-10 6.062522E-1 4.550107E-1 7.822314E-1 9.090909E-10 6.062539E-1 4.550050E-1 7.823537E-1 1.010101E-9 6.063578E-1 4.550026E-1 7.823334E-1 1.111111E-9 6.065043E-1 4.550185E-1 7.822949E-1 1.212121E-9 6.065136E-1 4.551905E-1 7.806548E-1 1.313131E-9 6.038530E-1 4.554875E-1 7.738006E-1 1.414141E-9 5.963494E-1 4.549066E-1 7.597455E-1 1.515152E-9 5.824521E-1 4.498104E-1 6.731766E-1 1.616162E-9 5.382728E-1 4.444679E-1 5.414519E-1 1.717172E-9 4.666120E-1 4.328055E-1 4.626867E-1 1.818182E-9 4.116744E-1 4.085572E-1 4.177915E-1 1.919192E-9 3.745322E-1 3.759342E-1 3.884862E-1 2.020202E-9 3.472875E-1 3.421243E-1 3.668202E-1 2.121212E-9 3.264604E-1 3.173671E-1 3.501888E-1 2.222222E-9 3.092194E-1 2.978923E-1 3.366540E-1 2.323232E-9 2.947142E-1 2.814413E-1 3.256004E-1 2.424242E-9 2.824508E-1 2.670170E-1 3.166123E-1 2.525253E-9 2.720261E-1 2.542703E-1 3.092673E-1 2.626263E-9 2.631588E-1 2.429895E-1 3.032399E-1 2.727273E-9 2.556309E-1 2.330208E-1 2.982924E-1 2.828283E-9 2.492642E-1 2.242172E-1 2.942564E-1 2.929293E-9 2.439051E-1 2.164478E-1 2.910042E-1 3.030303E-9 2.394213E-1 2.095957E-1 2.884223E-1 3.131313E-9 2.356948E-1 2.035572E-1 2.864001E-1 3.232323E-9 2.326224E-1 1.982384E-1 2.848384E-1 3.333333E-9 2.301124E-1 1.935576E-1 2.836502E-1 3.434343E-9 2.280850E-1 1.894402E-1 2.827624E-1 3.535354E-9 2.264693E-1 1.858222E-1 2.821139E-1 3.636364E-9 2.252038E-1 1.826443E-1 2.816544E-1 3.737374E-9 2.242343E-1 1.798564E-1 2.813428E-1 3.838384E-9 2.235139E-1 1.774111E-1 2.811455E-1 3.939394E-9 2.230015E-1 1.752690E-1 2.810353E-1 4.040404E-9 2.226619E-1 1.733924E-1 2.809905E-1 4.141414E-9 2.224639E-1 1.717506E-1 2.809938E-1 4.242424E-9 2.223811E-1 1.703134E-1 2.810314E-1 4.343434E-9 2.223903E-1 1.690572E-1 2.810925E-1 4.444444E-9 2.224715E-1 1.679580E-1 2.811687E-1 4.545455E-9 2.226074E-1 1.669980E-1 2.812537E-1 4.646465E-9 2.227829E-1 1.661579E-1 2.813426E-1 4.747475E-9 2.229850E-1 1.654245E-1 2.814318E-1 4.848485E-9 2.232027E-1 1.647822E-1 2.815188E-1 4.949495E-9 2.234266E-1 1.642216E-1 2.816017E-1 5.050505E-9 2.236493E-1 1.637303E-1 2.816793E-1 5.151515E-9 2.238648E-1 1.633015E-1 2.817509E-1 5.252525E-9 2.240688E-1 1.629249E-1 2.818161E-1 5.353535E-9 2.242586E-1 1.625960E-1 2.818750E-1 5.454545E-9 2.244323E-1 1.623065E-1 2.819276E-1 5.555556E-9 2.245890E-1 1.620534E-1 2.819742E-1 5.656566E-9 2.247287E-1 1.618300E-1 2.820151E-1 5.757576E-9 2.248518E-1 1.616346E-1 2.820509E-1 5.858586E-9 2.249590E-1 1.614614E-1 2.820817E-1 5.959596E-9 2.250514E-1 1.613098E-1 2.821084E-1 6.060606E-9 2.251303E-1 1.611750E-1 2.821311E-1 6.161616E-9 2.251968E-1 1.610568E-1 2.821504E-1 6.262626E-9 2.252524E-1 1.609512E-1 2.821667E-1 6.363636E-9 2.252982E-1 1.608585E-1 2.821805E-1 6.464646E-9 2.253354E-1 1.607753E-1 2.821919E-1 6.565657E-9 2.253653E-1 1.607022E-1 2.822015E-1 6.666667E-9 2.253888E-1 1.606361E-1 2.822093E-1 6.767677E-9 2.254070E-1 1.605780E-1 2.822159E-1 6.868687E-9 2.254205E-1 1.605252E-1 2.822212E-1 6.969697E-9 2.254303E-1 1.604788E-1 2.822256E-1 7.070707E-9 2.254369E-1 1.604363E-1 2.822292E-1 7.171717E-9 2.254410E-1 1.603990E-1 2.822321E-1 7.272727E-9 2.254430E-1 1.603645E-1 2.822345E-1 7.373737E-9 2.254433E-1 1.603342E-1 2.822364E-1 7.474747E-9 2.254424E-1 1.603061E-1 2.822379E-1 7.575758E-9 2.254405E-1 1.602814E-1 2.822391E-1 7.676768E-9 2.254379E-1 1.602583E-1 2.822401E-1 7.777778E-9 2.254348E-1 1.602381E-1 2.822408E-1 7.878788E-9 2.254313E-1 1.602189E-1 2.822414E-1 7.979798E-9 2.254276E-1 1.602022E-1 2.822418E-1 8.080808E-9 2.254237E-1 1.601863E-1 2.822421E-1 8.181818E-9 2.254199E-1 1.601724E-1 2.822422E-1 8.282828E-9 2.254160E-1 1.601590E-1 2.822423E-1 8.383838E-9 2.254123E-1 1.601475E-1 2.822423E-1 8.484848E-9 2.254086E-1 1.601362E-1 2.822421E-1 8.585859E-9 2.254051E-1 1.601266E-1 2.822419E-1 8.686869E-9 2.254017E-1 1.601170E-1 2.822417E-1 8.787879E-9 2.253985E-1 1.601090E-1 2.822413E-1 8.888889E-9 2.253954E-1 1.601008E-1 2.822409E-1 8.989899E-9 2.253925E-1 1.600940E-1 2.822405E-1 9.090909E-9 2.253897E-1 1.600870E-1 2.822400E-1 9.191919E-9 2.253871E-1 1.600812E-1 2.822394E-1 9.292929E-9 2.253846E-1 1.600752E-1 2.822388E-1 9.393939E-9 2.253822E-1 1.600702E-1 2.822382E-1 9.494949E-9 2.253799E-1 1.600650E-1 2.822375E-1 9.595960E-9 2.253777E-1 1.600608E-1 2.822368E-1 9.696970E-9 2.253756E-1 1.600563E-1 2.822361E-1 9.797980E-9 2.253736E-1 1.600527E-1 2.822353E-1 9.898990E-9 2.253716E-1 1.600487E-1 2.822345E-1 1.000000E-8 2.253697E-1 1.600451E-1 2.822337E-1 | [Rising Waveform] R_fixture=100 V_fixture=1.25 V_fixture_min=1.25 V_fixture_max=1.25 0.0 9.692756E-1 1.025100E+0 9.161442E-1 1.010101E-10 9.692808E-1 1.025109E+0 9.161474E-1 2.020202E-10 9.692786E-1 1.025106E+0 9.161457E-1 3.030303E-10 9.692772E-1 1.025104E+0 9.161426E-1 4.040404E-10 9.692731E-1 1.025103E+0 9.161263E-1 5.050505E-10 9.692569E-1 1.025099E+0 9.160983E-1 6.060606E-10 9.692305E-1 1.025083E+0 9.160744E-1 7.070707E-10 9.692000E-1 1.025057E+0 9.160495E-1 8.080808E-10 9.691610E-1 1.025023E+0 9.160220E-1 9.090909E-10 9.691017E-1 1.024979E+0 9.161475E-1 1.010101E-9 9.690942E-1 1.024907E+0 9.177609E-1 1.111111E-9 9.702627E-1 1.024788E+0 9.262278E-1 1.212121E-9 9.766049E-1 1.025022E+0 9.626972E-1 1.313131E-9 9.920114E-1 1.026980E+0 1.094031E+0 1.414141E-9 1.057058E+0 1.031798E+0 1.252138E+0 1.515152E-9 1.148798E+0 1.039215E+0 1.410215E+0 1.616162E-9 1.246996E+0 1.066417E+0 1.549640E+0 1.717172E-9 1.350199E+0 1.120346E+0 1.599816E+0 1.818182E-9 1.452821E+0 1.175476E+0 1.606377E+0 1.919192E-9 1.522331E+0 1.227617E+0 1.606655E+0 2.020202E-9 1.547895E+0 1.287919E+0 1.605703E+0 2.121212E-9 1.553217E+0 1.352306E+0 1.604746E+0 2.222222E-9 1.554187E+0 1.416690E+0 1.603896E+0 2.323232E-9 1.553604E+0 1.463239E+0 1.603184E+0 2.424242E-9 1.552568E+0 1.486879E+0 1.602601E+0 2.525253E-9 1.551480E+0 1.496711E+0 1.602130E+0 2.626263E-9 1.550454E+0 1.500176E+0 1.601754E+0 2.727273E-9 1.549521E+0 1.500919E+0 1.601457E+0 2.828283E-9 1.548683E+0 1.500470E+0 1.601221E+0 2.929293E-9 1.547939E+0 1.499596E+0 1.601033E+0 3.030303E-9 1.547281E+0 1.498547E+0 1.600881E+0 3.131313E-9 1.546701E+0 1.497513E+0 1.600756E+0 3.232323E-9 1.546192E+0 1.496500E+0 1.600648E+0 3.333333E-9 1.545746E+0 1.495580E+0 1.600552E+0 3.434343E-9 1.545356E+0 1.494714E+0 1.600463E+0 3.535354E-9 1.545016E+0 1.493943E+0 1.600378E+0 3.636364E-9 1.544719E+0 1.493227E+0 1.600294E+0 3.737374E-9 1.544460E+0 1.492594E+0 1.600211E+0 3.838384E-9 1.544234E+0 1.492006E+0 1.600127E+0 3.939394E-9 1.544037E+0 1.491490E+0 1.600042E+0 4.040404E-9 1.543864E+0 1.491011E+0 1.599957E+0 4.141414E-9 1.543712E+0 1.490590E+0 1.599872E+0 4.242424E-9 1.543577E+0 1.490200E+0 1.599788E+0 4.343434E-9 1.543458E+0 1.489858E+0 1.599707E+0 4.444444E-9 1.543351E+0 1.489540E+0 1.599628E+0 4.545455E-9 1.543255E+0 1.489262E+0 1.599553E+0 4.646465E-9 1.543168E+0 1.489004E+0 1.599482E+0 4.747475E-9 1.543089E+0 1.488778E+0 1.599416E+0 4.848485E-9 1.543015E+0 1.488568E+0 1.599356E+0 4.949495E-9 1.542947E+0 1.488383E+0 1.599300E+0 5.050505E-9 1.542883E+0 1.488212E+0 1.599250E+0 5.151515E-9 1.542822E+0 1.488061E+0 1.599206E+0 5.252525E-9 1.542765E+0 1.487921E+0 1.599168E+0 5.353535E-9 1.542710E+0 1.487797E+0 1.599134E+0 5.454545E-9 1.542657E+0 1.487682E+0 1.599106E+0 5.555556E-9 1.542606E+0 1.487579E+0 1.599082E+0 5.656566E-9 1.542557E+0 1.487484E+0 1.599062E+0 5.757576E-9 1.542510E+0 1.487398E+0 1.599046E+0 5.858586E-9 1.542464E+0 1.487319E+0 1.599033E+0 5.959596E-9 1.542420E+0 1.487247E+0 1.599024E+0 6.060606E-9 1.542377E+0 1.487180E+0 1.599017E+0 6.161616E-9 1.542336E+0 1.487118E+0 1.599011E+0 6.262626E-9 1.542296E+0 1.487061E+0 1.599008E+0 6.363636E-9 1.542258E+0 1.487007E+0 1.599006E+0 6.464646E-9 1.542221E+0 1.486958E+0 1.599005E+0 6.565657E-9 1.542186E+0 1.486911E+0 1.599005E+0 6.666667E-9 1.542153E+0 1.486868E+0 1.599005E+0 6.767677E-9 1.542121E+0 1.486826E+0 1.599006E+0 6.868687E-9 1.542091E+0 1.486788E+0 1.599007E+0 6.969697E-9 1.542063E+0 1.486750E+0 1.599008E+0 7.070707E-9 1.542037E+0 1.486716E+0 1.599009E+0 7.171717E-9 1.542012E+0 1.486681E+0 1.599010E+0 7.272727E-9 1.541989E+0 1.486650E+0 1.599011E+0 7.373737E-9 1.541967E+0 1.486618E+0 1.599012E+0 7.474747E-9 1.541947E+0 1.486590E+0 1.599013E+0 7.575758E-9 1.541929E+0 1.486560E+0 1.599014E+0 7.676768E-9 1.541912E+0 1.486534E+0 1.599014E+0 7.777778E-9 1.541897E+0 1.486507E+0 1.599015E+0 7.878788E-9 1.541883E+0 1.486482E+0 1.599015E+0 7.979798E-9 1.541870E+0 1.486457E+0 1.599015E+0 8.080808E-9 1.541859E+0 1.486434E+0 1.599016E+0 8.181818E-9 1.541849E+0 1.486410E+0 1.599016E+0 8.282828E-9 1.541839E+0 1.486389E+0 1.599016E+0 8.383838E-9 1.541831E+0 1.486367E+0 1.599016E+0 8.484848E-9 1.541824E+0 1.486347E+0 1.599016E+0 8.585859E-9 1.541818E+0 1.486326E+0 1.599017E+0 8.686869E-9 1.541813E+0 1.486308E+0 1.599017E+0 8.787879E-9 1.541808E+0 1.486289E+0 1.599017E+0 8.888889E-9 1.541804E+0 1.486272E+0 1.599018E+0 8.989899E-9 1.541801E+0 1.486254E+0 1.599018E+0 9.090909E-9 1.541798E+0 1.486239E+0 1.599019E+0 9.191919E-9 1.541796E+0 1.486222E+0 1.599019E+0 9.292929E-9 1.541794E+0 1.486208E+0 1.599020E+0 9.393939E-9 1.541793E+0 1.486193E+0 1.599021E+0 9.494949E-9 1.541792E+0 1.486180E+0 1.599021E+0 9.595960E-9 1.541791E+0 1.486167E+0 1.599022E+0 9.696970E-9 1.541791E+0 1.486154E+0 1.599023E+0 9.797980E-9 1.541790E+0 1.486143E+0 1.599024E+0 9.898990E-9 1.541790E+0 1.486132E+0 1.599024E+0 1.000000E-8 1.541790E+0 1.486122E+0 1.599025E+0 | [Rising Waveform] R_fixture=100 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.252159E-1 1.598943E-1 2.821489E-1 1.010101E-10 2.252188E-1 1.598992E-1 2.821500E-1 2.020202E-10 2.252159E-1 1.598955E-1 2.821487E-1 3.030303E-10 2.252156E-1 1.598942E-1 2.821475E-1 4.040404E-10 2.252135E-1 1.598939E-1 2.821357E-1 5.050505E-10 2.252025E-1 1.598921E-1 2.821191E-1 6.060606E-10 2.251879E-1 1.598832E-1 2.821097E-1 7.070707E-10 2.251747E-1 1.598701E-1 2.820981E-1 8.080808E-10 2.251573E-1 1.598558E-1 2.820817E-1 9.090909E-10 2.251256E-1 1.598389E-1 2.821421E-1 1.010101E-9 2.251128E-1 1.598082E-1 2.830849E-1 1.111111E-9 2.258543E-1 1.597466E-1 2.874657E-1 1.212121E-9 2.296005E-1 1.598546E-1 2.929204E-1 1.313131E-9 2.296145E-1 1.610245E-1 3.737271E-1 1.414141E-9 2.429451E-1 1.638266E-1 5.671157E-1 1.515152E-9 3.014422E-1 1.624982E-1 7.466226E-1 1.616162E-9 4.160591E-1 1.634830E-1 8.743420E-1 1.717172E-9 5.430977E-1 1.719383E-1 9.495879E-1 1.818182E-9 6.481034E-1 1.951478E-1 9.780382E-1 1.919192E-9 7.192055E-1 2.450023E-1 9.761670E-1 2.020202E-9 7.555895E-1 3.153506E-1 9.562224E-1 2.121212E-9 7.694440E-1 3.896472E-1 9.319879E-1 2.222222E-9 7.715258E-1 4.549324E-1 9.072168E-1 2.323232E-9 7.653544E-1 5.050104E-1 8.835588E-1 2.424242E-9 7.546178E-1 5.388644E-1 8.620127E-1 2.525253E-9 7.417534E-1 5.588945E-1 8.430438E-1 2.626263E-9 7.281815E-1 5.684527E-1 8.267905E-1 2.727273E-9 7.146926E-1 5.706926E-1 8.132120E-1 2.828283E-9 7.016978E-1 5.681527E-1 8.021718E-1 2.929293E-9 6.894104E-1 5.627166E-1 7.934741E-1 3.030303E-9 6.779356E-1 5.556996E-1 7.868898E-1 3.131313E-9 6.673301E-1 5.479875E-1 7.821667E-1 3.232323E-9 6.576181E-1 5.401474E-1 7.790436E-1 3.333333E-9 6.488095E-1 5.325297E-1 7.772561E-1 3.434343E-9 6.408994E-1 5.253327E-1 7.765478E-1 3.535354E-9 6.338756E-1 5.186589E-1 7.766742E-1 3.636364E-9 6.277149E-1 5.125462E-1 7.774115E-1 3.737374E-9 6.223882E-1 5.069951E-1 7.785587E-1 3.838384E-9 6.178569E-1 5.019828E-1 7.799426E-1 3.939394E-9 6.140768E-1 4.974748E-1 7.814182E-1 4.040404E-9 6.109968E-1 4.934309E-1 7.828702E-1 4.141414E-9 6.085616E-1 4.898098E-1 7.842109E-1 4.242424E-9 6.067116E-1 4.865706E-1 7.853795E-1 4.343434E-9 6.053858E-1 4.836753E-1 7.863377E-1 4.444444E-9 6.045215E-1 4.810885E-1 7.870679E-1 4.545455E-9 6.040569E-1 4.787778E-1 7.875683E-1 4.646465E-9 6.039311E-1 4.767144E-1 7.878501E-1 4.747475E-9 6.040860E-1 4.748718E-1 7.879335E-1 4.848485E-9 6.044664E-1 4.732268E-1 7.878454E-1 4.949495E-9 6.050210E-1 4.717583E-1 7.876158E-1 5.050505E-9 6.057030E-1 4.704479E-1 7.872762E-1 5.151515E-9 6.064697E-1 4.692785E-1 7.868580E-1 5.252525E-9 6.072835E-1 4.682352E-1 7.863913E-1 5.353535E-9 6.081119E-1 4.673043E-1 7.859025E-1 5.454545E-9 6.089276E-1 4.664742E-1 7.854146E-1 5.555556E-9 6.097081E-1 4.657337E-1 7.849464E-1 5.656566E-9 6.104353E-1 4.650735E-1 7.845130E-1 5.757576E-9 6.110957E-1 4.644846E-1 7.841249E-1 5.858586E-9 6.116798E-1 4.639596E-1 7.837891E-1 5.959596E-9 6.121813E-1 4.634910E-1 7.835091E-1 6.060606E-9 6.125975E-1 4.630730E-1 7.832852E-1 6.161616E-9 6.129280E-1 4.626995E-1 7.831153E-1 6.262626E-9 6.131748E-1 4.623659E-1 7.829952E-1 6.363636E-9 6.133416E-1 4.620673E-1 7.829193E-1 6.464646E-9 6.134337E-1 4.618000E-1 7.828812E-1 6.565657E-9 6.134573E-1 4.615599E-1 7.828739E-1 6.666667E-9 6.134193E-1 4.613443E-1 7.828904E-1 6.767677E-9 6.133271E-1 4.611499E-1 7.829239E-1 6.868687E-9 6.131882E-1 4.609744E-1 7.829683E-1 6.969697E-9 6.130102E-1 4.608151E-1 7.830179E-1 7.070707E-9 6.128005E-1 4.606706E-1 7.830682E-1 7.171717E-9 6.125662E-1 4.605384E-1 7.831155E-1 7.272727E-9 6.123138E-1 4.604175E-1 7.831567E-1 7.373737E-9 6.120495E-1 4.603059E-1 7.831900E-1 7.474747E-9 6.117790E-1 4.602030E-1 7.832140E-1 7.575758E-9 6.115072E-1 4.601071E-1 7.832283E-1 7.676768E-9 6.112385E-1 4.600179E-1 7.832330E-1 7.777778E-9 6.109767E-1 4.599338E-1 7.832285E-1 7.878788E-9 6.107249E-1 4.598548E-1 7.832157E-1 7.979798E-9 6.104859E-1 4.597796E-1 7.831959E-1 8.080808E-9 6.102614E-1 4.597083E-1 7.831702E-1 8.181818E-9 6.100531E-1 4.596398E-1 7.831400E-1 8.282828E-9 6.098618E-1 4.595743E-1 7.831067E-1 8.383838E-9 6.096882E-1 4.595108E-1 7.830715E-1 8.484848E-9 6.095324E-1 4.594497E-1 7.830356E-1 8.585859E-9 6.093941E-1 4.593901E-1 7.829999E-1 8.686869E-9 6.092728E-1 4.593323E-1 7.829653E-1 8.787879E-9 6.091677E-1 4.592757E-1 7.829325E-1 8.888889E-9 6.090779E-1 4.592206E-1 7.829018E-1 8.989899E-9 6.090023E-1 4.591664E-1 7.828737E-1 9.090909E-9 6.089395E-1 4.591135E-1 7.828483E-1 9.191919E-9 6.088883E-1 4.590612E-1 7.828255E-1 9.292929E-9 6.088473E-1 4.590101E-1 7.828055E-1 9.393939E-9 6.088152E-1 4.589595E-1 7.827879E-1 9.494949E-9 6.087905E-1 4.589100E-1 7.827726E-1 9.595960E-9 6.087722E-1 4.588609E-1 7.827593E-1 9.696970E-9 6.087588E-1 4.588129E-1 7.827478E-1 9.797980E-9 6.087493E-1 4.587652E-1 7.827377E-1 9.898990E-9 6.087427E-1 4.587186E-1 7.827287E-1 1.000000E-8 6.087380E-1 4.586723E-1 7.827205E-1 | |[End fin1027_data_o_p | |====================================================================== [End]