|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of fin1002m5 | 3.3V LVDS 1-Bit High Speed Differential Receiver | SOT23 5-Lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] fin1002m5_300.ibs | [File Rev] 1.0 | [Date] 11/05/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone Modeling Support Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp | [Component] fin1002m5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 vcc POWER 50m 0.85n 0.10p 2 gnd GND 50m 0.80n 0.26p 3 rin data_i_n 50m 0.85n 0.10p 4 rip data_i_p 50m 0.85n 0.10p 5 ro data_o 50m 0.85n 0.10p | [Diff Pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max 4 3 400m 0.7n 0.4n 1.0n | [Model] data_o Model_type Output Vref=0 Vmeas=1.65 Cref=10p C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.397083E-1 7.918027E-2 1.678213E-1 -3.200000E+0 1.368295E-1 1.010177E-1 1.636728E-1 -3.100000E+0 1.336261E-1 1.048497E-1 1.593626E-1 -3.000000E+0 1.301918E-1 1.041620E-1 1.549181E-1 -2.900000E+0 1.265797E-1 1.023977E-1 1.503572E-1 -2.800000E+0 1.228218E-1 1.000898E-1 1.456919E-1 -2.700000E+0 1.189397E-1 9.743641E-2 1.409307E-1 -2.600000E+0 1.149494E-1 9.453590E-2 1.360806E-1 -2.500000E+0 1.108629E-1 9.144604E-2 1.311478E-1 -2.400000E+0 1.066906E-1 8.820440E-2 1.261387E-1 -2.300000E+0 1.024412E-1 8.483741E-2 1.210595E-1 -2.200000E+0 9.812262E-2 8.136481E-2 1.159175E-1 -2.100000E+0 9.374228E-2 7.780205E-2 1.107201E-1 -2.000000E+0 8.930709E-2 7.416173E-2 1.054760E-1 -1.900000E+0 8.482365E-2 7.045444E-2 1.001943E-1 -1.800000E+0 8.029836E-2 6.668938E-2 9.488521E-2 -1.700000E+0 7.573831E-2 6.287502E-2 8.956104E-2 -1.600000E+0 7.115393E-2 5.902034E-2 8.424060E-2 -1.500000E+0 6.656173E-2 5.513678E-2 7.894209E-2 -1.400000E+0 6.197183E-2 5.123738E-2 7.363407E-2 -1.300000E+0 5.736333E-2 4.732855E-2 6.825054E-2 -1.200000E+0 5.270783E-2 4.340629E-2 6.276628E-2 -1.100000E+0 4.799737E-2 3.946687E-2 5.718213E-2 -1.000000E+0 4.323623E-2 3.551230E-2 5.151213E-2 -9.000000E-1 3.843753E-2 3.154884E-2 4.580733E-2 -8.000000E-1 3.363275E-2 2.758764E-2 4.029206E-2 -7.000000E-1 2.892676E-2 2.364917E-2 3.528648E-2 -6.000000E-1 2.458083E-2 1.978485E-2 3.042384E-2 -5.000000E-1 2.049858E-2 1.612742E-2 2.551806E-2 -4.000000E-1 1.641722E-2 1.277157E-2 2.053806E-2 -3.000000E-1 1.231595E-2 9.518699E-3 1.548652E-2 -2.000000E-1 8.203742E-3 6.299960E-3 1.037175E-2 -1.000000E-1 4.093204E-3 3.122086E-3 5.204842E-3 0.0 2.184493E-10 2.355080E-9 4.021672E-11 10.000000E-2 -4.009417E-3 -3.027947E-3 -5.140254E-3 2.000000E-1 -7.880331E-3 -5.934862E-3 -1.012399E-2 3.000000E-1 -1.161199E-2 -8.720330E-3 -1.495005E-2 4.000000E-1 -1.520367E-2 -1.138396E-2 -1.961726E-2 5.000000E-1 -1.865468E-2 -1.392538E-2 -2.412456E-2 6.000000E-1 -2.196436E-2 -1.634424E-2 -2.847087E-2 7.000000E-1 -2.513206E-2 -1.864020E-2 -3.265519E-2 8.000000E-1 -2.815720E-2 -2.081298E-2 -3.667653E-2 9.000000E-1 -3.103921E-2 -2.286227E-2 -4.053395E-2 1.000000E+0 -3.377753E-2 -2.478783E-2 -4.422651E-2 1.100000E+0 -3.637165E-2 -2.658942E-2 -4.775325E-2 1.200000E+0 -3.882105E-2 -2.826686E-2 -5.111312E-2 1.300000E+0 -4.112521E-2 -2.981998E-2 -5.430482E-2 1.400000E+0 -4.328352E-2 -3.124871E-2 -5.732643E-2 1.500000E+0 -4.529513E-2 -3.255305E-2 -6.017448E-2 1.600000E+0 -4.715854E-2 -3.373321E-2 -6.284153E-2 1.700000E+0 -4.887057E-2 -3.478985E-2 -6.531033E-2 1.800000E+0 -5.042421E-2 -3.572495E-2 -6.754454E-2 1.900000E+0 -5.180762E-2 -3.654375E-2 -6.949315E-2 2.000000E+0 -5.301223E-2 -3.725717E-2 -7.113119E-2 2.100000E+0 -5.404667E-2 -3.788060E-2 -7.248625E-2 2.200000E+0 -5.493489E-2 -3.842980E-2 -7.361230E-2 2.300000E+0 -5.570406E-2 -3.891834E-2 -7.456131E-2 2.400000E+0 -5.637777E-2 -3.935710E-2 -7.537430E-2 2.500000E+0 -5.697473E-2 -3.975470E-2 -7.608186E-2 2.600000E+0 -5.750948E-2 -4.011794E-2 -7.670656E-2 2.700000E+0 -5.799324E-2 -4.045223E-2 -7.726520E-2 2.800000E+0 -5.843478E-2 -4.076192E-2 -7.777041E-2 2.900000E+0 -5.884099E-2 -4.105055E-2 -7.823188E-2 3.000000E+0 -5.921738E-2 -4.132099E-2 -7.865711E-2 3.100000E+0 -5.956837E-2 -4.157566E-2 -7.905199E-2 3.200000E+0 -5.989756E-2 -4.181679E-2 -7.942122E-2 3.300000E+0 -6.020791E-2 -4.205146E-2 -7.976859E-2 3.400000E+0 -6.050187E-2 -4.240561E-2 -8.009717E-2 3.500000E+0 -6.078153E-2 -4.565172E-2 -8.040949E-2 3.600000E+0 -6.104966E-2 -7.931586E-2 -8.070765E-2 3.700000E+0 -6.132658E-2 -1.692698E-1 -8.099341E-2 3.800000E+0 -6.185521E-2 -2.868637E-1 -8.126826E-2 3.900000E+0 -6.476132E-2 -4.155134E-1 -8.153461E-2 4.000000E+0 -9.291931E-2 -5.496147E-1 -8.183781E-2 4.100000E+0 -1.826532E-1 -6.868817E-1 -8.288689E-2 4.200000E+0 -3.029901E-1 -8.261918E-1 -8.685740E-2 4.300000E+0 -4.341708E-1 -9.669307E-1 -9.434007E-2 4.400000E+0 -5.703504E-1 -1.108714E+0 -1.140696E-1 4.500000E+0 -7.093312E-1 -1.251294E+0 -1.927973E-1 4.600000E+0 -8.501008E-1 -1.394502E+0 -3.134193E-1 4.700000E+0 -9.920929E-1 -1.538217E+0 -4.465907E-1 4.800000E+0 -1.134975E+0 -1.682349E+0 -5.846669E-1 4.900000E+0 -1.278532E+0 -1.826830E+0 -7.252907E-1 5.000000E+0 -1.422619E+0 -1.971607E+0 -8.674771E-1 5.100000E+0 -1.567131E+0 -2.116639E+0 -1.010704E+0 5.200000E+0 -1.711992E+0 -2.261892E+0 -1.154675E+0 5.300000E+0 -1.857145E+0 -2.407338E+0 -1.299204E+0 5.400000E+0 -2.002544E+0 -2.552954E+0 -1.444166E+0 5.500000E+0 -2.148155E+0 -2.698723E+0 -1.589474E+0 5.600000E+0 -2.293949E+0 -2.844627E+0 -1.735065E+0 5.700000E+0 -2.439902E+0 -2.990653E+0 -1.880889E+0 5.800000E+0 -2.585996E+0 -3.136789E+0 -2.026910E+0 5.900000E+0 -2.732215E+0 -3.283025E+0 -2.173100E+0 6.000000E+0 -2.878546E+0 -3.429353E+0 -2.319435E+0 6.100000E+0 -3.024976E+0 -3.575763E+0 -2.465896E+0 6.200000E+0 -3.171497E+0 -3.722250E+0 -2.612469E+0 6.300000E+0 -3.318099E+0 -3.868808E+0 -2.759139E+0 6.400000E+0 -3.464776E+0 -4.015431E+0 -2.905897E+0 6.500000E+0 -3.611520E+0 -4.162114E+0 -3.052734E+0 6.600000E+0 -3.758326E+0 -4.308853E+0 -3.199640E+0 | [Pulldown] -3.300000E+0 -3.711303E+0 -3.831499E+0 -3.585682E+0 -3.200000E+0 -3.564952E+0 -3.685448E+0 -3.438573E+0 -3.100000E+0 -3.418697E+0 -3.539474E+0 -3.291661E+0 -3.000000E+0 -3.272526E+0 -3.393582E+0 -3.144963E+0 -2.900000E+0 -3.126438E+0 -3.247779E+0 -2.998448E+0 -2.800000E+0 -2.980438E+0 -3.102071E+0 -2.852060E+0 -2.700000E+0 -2.834535E+0 -2.956469E+0 -2.705770E+0 -2.600000E+0 -2.688739E+0 -2.810982E+0 -2.559575E+0 -2.500000E+0 -2.543062E+0 -2.665624E+0 -2.413483E+0 -2.400000E+0 -2.397521E+0 -2.520409E+0 -2.267509E+0 -2.300000E+0 -2.252133E+0 -2.375355E+0 -2.121672E+0 -2.200000E+0 -2.106920E+0 -2.230482E+0 -1.975998E+0 -2.100000E+0 -1.961910E+0 -2.085815E+0 -1.830517E+0 -2.000000E+0 -1.817135E+0 -1.941380E+0 -1.685274E+0 -1.900000E+0 -1.672630E+0 -1.797210E+0 -1.540315E+0 -1.800000E+0 -1.528434E+0 -1.653341E+0 -1.395686E+0 -1.700000E+0 -1.384598E+0 -1.509824E+0 -1.251436E+0 -1.600000E+0 -1.241193E+0 -1.366723E+0 -1.107638E+0 -1.500000E+0 -1.098323E+0 -1.224128E+0 -9.644153E-1 -1.400000E+0 -9.561316E-1 -1.082157E+0 -8.219568E-1 -1.300000E+0 -8.148363E-1 -9.409796E-1 -6.805710E-1 -1.200000E+0 -6.747734E-1 -8.008412E-1 -5.408105E-1 -1.100000E+0 -5.365185E-1 -6.621248E-1 -4.037399E-1 -1.000000E+0 -4.011087E-1 -5.254430E-1 -2.720095E-1 -9.000000E-1 -2.708231E-1 -3.919168E-1 -1.546998E-1 -8.000000E-1 -1.518417E-1 -2.638360E-1 -7.915741E-2 -7.000000E-1 -6.447600E-2 -1.468394E-1 -5.651753E-2 -6.000000E-1 -3.463483E-2 -5.760090E-2 -4.485568E-2 -5.000000E-1 -2.716374E-2 -2.305948E-2 -3.529058E-2 -4.000000E-1 -2.167211E-2 -1.631405E-2 -2.794272E-2 -3.000000E-1 -1.633737E-2 -1.213396E-2 -2.114981E-2 -2.000000E-1 -1.094974E-2 -8.072280E-3 -1.424804E-2 -1.000000E-1 -5.500586E-3 -4.024778E-3 -7.196986E-3 4.440892E-16 -1.086496E-10 -6.402347E-10 -2.699372E-11 1.000000E-1 5.423643E-3 3.920435E-3 7.160981E-3 2.000000E-1 1.064896E-2 7.664251E-3 1.410571E-2 3.000000E-1 1.567315E-2 1.122972E-2 2.083036E-2 4.000000E-1 2.049322E-2 1.461496E-2 2.733094E-2 5.000000E-1 2.510603E-2 1.781798E-2 3.360327E-2 6.000000E-1 2.950828E-2 2.083672E-2 3.964303E-2 7.000000E-1 3.369659E-2 2.366902E-2 4.544574E-2 8.000000E-1 3.766744E-2 2.631271E-2 5.100681E-2 9.000000E-1 4.141724E-2 2.876564E-2 5.632148E-2 1.000000E+0 4.494231E-2 3.102568E-2 6.138489E-2 1.100000E+0 4.823895E-2 3.309083E-2 6.619203E-2 1.200000E+0 5.130345E-2 3.495925E-2 7.073776E-2 1.300000E+0 5.413210E-2 3.662935E-2 7.501680E-2 1.400000E+0 5.672132E-2 3.809991E-2 7.902375E-2 1.500000E+0 5.906766E-2 3.937014E-2 8.275304E-2 1.600000E+0 6.116789E-2 4.043975E-2 8.619899E-2 1.700000E+0 6.301903E-2 4.130909E-2 8.935574E-2 1.800000E+0 6.461826E-2 4.197947E-2 9.221720E-2 1.900000E+0 6.596245E-2 4.245578E-2 9.477683E-2 2.000000E+0 6.704686E-2 4.275865E-2 9.702706E-2 2.100000E+0 6.786397E-2 4.293853E-2 9.895735E-2 2.200000E+0 6.841483E-2 4.305100E-2 1.005496E-1 2.300000E+0 6.874758E-2 4.312972E-2 1.017713E-1 2.400000E+0 6.894862E-2 4.319069E-2 1.025958E-1 2.500000E+0 6.908264E-2 4.324152E-2 1.030839E-1 2.600000E+0 6.918228E-2 4.328610E-2 1.033712E-1 2.700000E+0 6.926293E-2 4.332658E-2 1.035588E-1 2.800000E+0 6.933222E-2 4.336423E-2 1.036963E-1 2.900000E+0 6.939425E-2 4.339986E-2 1.038067E-1 3.000000E+0 6.945139E-2 4.343399E-2 1.039010E-1 3.100000E+0 6.950509E-2 4.346697E-2 1.039851E-1 3.200000E+0 6.955628E-2 4.349910E-2 1.040625E-1 3.300000E+0 6.960557E-2 4.353077E-2 1.041351E-1 3.400000E+0 6.965345E-2 4.356657E-2 1.042042E-1 3.500000E+0 6.970027E-2 4.368430E-2 1.042708E-1 3.600000E+0 6.974644E-2 4.417965E-2 1.043355E-1 3.700000E+0 6.979257E-2 4.497998E-2 1.043988E-1 3.800000E+0 6.984092E-2 4.590076E-2 1.044615E-1 3.900000E+0 6.991776E-2 4.687549E-2 1.045245E-1 4.000000E+0 7.033917E-2 4.788150E-2 1.045892E-1 4.100000E+0 7.138279E-2 4.890866E-2 1.046578E-1 4.200000E+0 7.265473E-2 4.995260E-2 1.047380E-1 4.300000E+0 7.400356E-2 5.101343E-2 1.048978E-1 4.400000E+0 7.538754E-2 5.209629E-2 1.055507E-1 4.500000E+0 7.679455E-2 5.320865E-2 1.071714E-1 4.600000E+0 7.822199E-2 5.435260E-2 1.091355E-1 4.700000E+0 7.967386E-2 5.552584E-2 1.111445E-1 4.800000E+0 8.116313E-2 5.672694E-2 1.131667E-1 4.900000E+0 8.270380E-2 5.795608E-2 1.152014E-1 5.000000E+0 8.429773E-2 5.921390E-2 1.172534E-1 5.100000E+0 8.594218E-2 6.050073E-2 1.193315E-1 5.200000E+0 8.763588E-2 6.181614E-2 1.214558E-1 5.300000E+0 8.937797E-2 6.315875E-2 1.236473E-1 5.400000E+0 9.116665E-2 6.452613E-2 1.259046E-1 5.500000E+0 9.299869E-2 6.591469E-2 1.282181E-1 5.600000E+0 9.486937E-2 6.731963E-2 1.305778E-1 5.700000E+0 9.677256E-2 6.873492E-2 1.329723E-1 5.800000E+0 9.870089E-2 7.015324E-2 1.353877E-1 5.900000E+0 1.006460E-1 7.156590E-2 1.378083E-1 6.000000E+0 1.025986E-1 7.296260E-2 1.402166E-1 6.100000E+0 1.045491E-1 7.433104E-2 1.425941E-1 6.200000E+0 1.064876E-1 7.565582E-2 1.449223E-1 6.300000E+0 1.084038E-1 7.691629E-2 1.471840E-1 6.400000E+0 1.102879E-1 7.808118E-2 1.493654E-1 6.500000E+0 1.121300E-1 7.909332E-2 1.514574E-1 6.600000E+0 1.139201E-1 7.980436E-2 1.534561E-1 | [Ramp] dV/dt_r 1.220E+0/1.993E-10 9.532E-1/2.976E-10 1.479E+0/1.476E-10 dV/dt_f 1.377E+0/2.123E-10 1.055E+0/3.299E-10 1.642E+0/1.557E-10 | [Falling Waveform] R_fixture=50 C_fixture=10p V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.300000E+0 3.000000E+0 3.600000E+0 3.030303E-10 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-10 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.300000E+0 3.000000E+0 3.600000E+0 6.060606E-10 3.300000E+0 3.000000E+0 3.600000E+0 7.070707E-10 3.300000E+0 3.000000E+0 3.600000E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.111111E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.212121E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.313131E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.414141E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.515152E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.616162E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.717172E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.818182E-9 3.300000E+0 3.000000E+0 3.600000E+0 1.919192E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.121212E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.222222E-9 3.300000E+0 3.000000E+0 3.600000E+0 2.323232E-9 3.300000E+0 3.000000E+0 3.600018E+0 2.424242E-9 3.300000E+0 3.000000E+0 3.599879E+0 2.525253E-9 3.300000E+0 3.000000E+0 3.599454E+0 2.626263E-9 3.300000E+0 3.000000E+0 3.598397E+0 2.727273E-9 3.300000E+0 3.000000E+0 3.600110E+0 2.828283E-9 3.300000E+0 3.000000E+0 3.408951E+0 2.929293E-9 3.300000E+0 3.000000E+0 2.971822E+0 3.030303E-9 3.300000E+0 3.000000E+0 2.396169E+0 3.131313E-9 3.300000E+0 3.000000E+0 1.872655E+0 3.232323E-9 3.300000E+0 3.000000E+0 1.492331E+0 3.333333E-9 3.300000E+0 3.000000E+0 1.238668E+0 3.434343E-9 3.299999E+0 3.000000E+0 1.082298E+0 3.535354E-9 3.300009E+0 3.000000E+0 9.900784E-1 3.636364E-9 3.300021E+0 3.000000E+0 9.369184E-1 3.737374E-9 3.299939E+0 3.000000E+0 9.067364E-1 3.838384E-9 3.299644E+0 3.000000E+0 8.896802E-1 3.939394E-9 3.299008E+0 3.000000E+0 8.801938E-1 4.040404E-9 3.298490E+0 3.000000E+0 8.748252E-1 4.141414E-9 3.302953E+0 3.000000E+0 8.718764E-1 4.242424E-9 3.274878E+0 3.000000E+0 8.701694E-1 4.343434E-9 3.082512E+0 3.000000E+0 8.692643E-1 4.444444E-9 2.770416E+0 3.000000E+0 8.687048E-1 4.545455E-9 2.413604E+0 3.000000E+0 8.684390E-1 4.646465E-9 2.066091E+0 3.000000E+0 8.682408E-1 4.747475E-9 1.782264E+0 3.000000E+0 8.681748E-1 4.848485E-9 1.554429E+0 3.000000E+0 8.680913E-1 4.949495E-9 1.392266E+0 3.000000E+0 8.680872E-1 5.050505E-9 1.275229E+0 3.000000E+0 8.680410E-1 5.151515E-9 1.193024E+0 3.000000E+0 8.680546E-1 5.252525E-9 1.136550E+0 3.000000E+0 8.680225E-1 5.353535E-9 1.098242E+0 3.000000E+0 8.680394E-1 5.454545E-9 1.072377E+0 3.000000E+0 8.680137E-1 5.555556E-9 1.055026E+0 3.000000E+0 8.680299E-1 5.656566E-9 1.043368E+0 3.000000E+0 8.680078E-1 5.757576E-9 1.035581E+0 3.000000E+0 8.680225E-1 5.858586E-9 1.030345E+0 3.000000E+0 8.680029E-1 5.959596E-9 1.026859E+0 3.000013E+0 8.680158E-1 6.060606E-9 1.024504E+0 3.000023E+0 8.679982E-1 6.161616E-9 1.022943E+0 3.000007E+0 8.680096E-1 6.262626E-9 1.021879E+0 2.999888E+0 8.679937E-1 6.363636E-9 1.021181E+0 2.999627E+0 8.680036E-1 6.464646E-9 1.020697E+0 2.999188E+0 8.679892E-1 6.565657E-9 1.020386E+0 2.998720E+0 8.679978E-1 6.666667E-9 1.020163E+0 2.999203E+0 8.679849E-1 6.767677E-9 1.020026E+0 3.002620E+0 8.679923E-1 6.868687E-9 1.019922E+0 3.007400E+0 8.679806E-1 6.969697E-9 1.019862E+0 2.984547E+0 8.679870E-1 7.070707E-9 1.019811E+0 2.881680E+0 8.679764E-1 7.171717E-9 1.019787E+0 2.722228E+0 8.679819E-1 7.272727E-9 1.019761E+0 2.526992E+0 8.679723E-1 7.373737E-9 1.019752E+0 2.326852E+0 8.679770E-1 7.474747E-9 1.019737E+0 2.138520E+0 8.679684E-1 7.575758E-9 1.019735E+0 1.969403E+0 8.679724E-1 7.676768E-9 1.019726E+0 1.822796E+0 8.679646E-1 7.777778E-9 1.019726E+0 1.699336E+0 8.679680E-1 7.878788E-9 1.019720E+0 1.598154E+0 8.679609E-1 7.979798E-9 1.019721E+0 1.516584E+0 8.679637E-1 8.080808E-9 1.019717E+0 1.451872E+0 8.679574E-1 8.181818E-9 1.019718E+0 1.400902E+0 8.679597E-1 8.282828E-9 1.019714E+0 1.361206E+0 8.679540E-1 8.383838E-9 1.019716E+0 1.330337E+0 8.679559E-1 8.484848E-9 1.019712E+0 1.306559E+0 8.679507E-1 8.585859E-9 1.019714E+0 1.288185E+0 8.679522E-1 8.686869E-9 1.019711E+0 1.274126E+0 8.679476E-1 8.787879E-9 1.019712E+0 1.263284E+0 8.679488E-1 8.888889E-9 1.019709E+0 1.255026E+0 8.679446E-1 8.989899E-9 1.019711E+0 1.248652E+0 8.679455E-1 9.090909E-9 1.019708E+0 1.243817E+0 8.679417E-1 9.191919E-9 1.019709E+0 1.240072E+0 8.679424E-1 9.292929E-9 1.019707E+0 1.237245E+0 8.679390E-1 9.393939E-9 1.019707E+0 1.235042E+0 8.679395E-1 9.494949E-9 1.019705E+0 1.233391E+0 8.679364E-1 9.595960E-9 1.019706E+0 1.232092E+0 8.679367E-1 9.696970E-9 1.019704E+0 1.231130E+0 8.679340E-1 9.797980E-9 1.019704E+0 1.230361E+0 8.679341E-1 9.898990E-9 1.019702E+0 1.229801E+0 8.679316E-1 1.000000E-8 1.019701E+0 1.229354E+0 8.679289E-1 | [Falling Waveform] R_fixture=50 C_fixture=10p V_fixture=0 0.0 2.026471E+0 1.577591E+0 2.458461E+0 1.010101E-10 2.026471E+0 1.577591E+0 2.458461E+0 2.020202E-10 2.026471E+0 1.577591E+0 2.458461E+0 3.030303E-10 2.026471E+0 1.577591E+0 2.458461E+0 4.040404E-10 2.026471E+0 1.577591E+0 2.458461E+0 5.050505E-10 2.026471E+0 1.577591E+0 2.458461E+0 6.060606E-10 2.026471E+0 1.577591E+0 2.458461E+0 7.070707E-10 2.026471E+0 1.577591E+0 2.458461E+0 8.080808E-10 2.026471E+0 1.577591E+0 2.458461E+0 9.090909E-10 2.026471E+0 1.577591E+0 2.458461E+0 1.010101E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.111111E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.212121E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.313131E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.414141E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.515152E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.616162E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.717172E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.818182E-9 2.026471E+0 1.577591E+0 2.458461E+0 1.919192E-9 2.026471E+0 1.577591E+0 2.458462E+0 2.020202E-9 2.026471E+0 1.577591E+0 2.458462E+0 2.121212E-9 2.026471E+0 1.577591E+0 2.458461E+0 2.222222E-9 2.026471E+0 1.577591E+0 2.458461E+0 2.323232E-9 2.026471E+0 1.577591E+0 2.458465E+0 2.424242E-9 2.026471E+0 1.577591E+0 2.458372E+0 2.525253E-9 2.026471E+0 1.577591E+0 2.458445E+0 2.626263E-9 2.026471E+0 1.577591E+0 2.458759E+0 2.727273E-9 2.026472E+0 1.577591E+0 2.447067E+0 2.828283E-9 2.026472E+0 1.577591E+0 2.144287E+0 2.929293E-9 2.026472E+0 1.577591E+0 1.462961E+0 3.030303E-9 2.026473E+0 1.577591E+0 8.247551E-1 3.131313E-9 2.026472E+0 1.577591E+0 4.246370E-1 3.232323E-9 2.026471E+0 1.577591E+0 2.114230E-1 3.333333E-9 2.026471E+0 1.577591E+0 1.014184E-1 3.434343E-9 2.026470E+0 1.577591E+0 4.833218E-2 3.535354E-9 2.026473E+0 1.577591E+0 2.302766E-2 3.636364E-9 2.026449E+0 1.577591E+0 1.101956E-2 3.737374E-9 2.026381E+0 1.577591E+0 5.347901E-3 3.838384E-9 2.026567E+0 1.577591E+0 2.644944E-3 3.939394E-9 2.027248E+0 1.577591E+0 1.343077E-3 4.040404E-9 2.027791E+0 1.577591E+0 7.181908E-4 4.141414E-9 2.016574E+0 1.577591E+0 4.111758E-4 4.242424E-9 1.886812E+0 1.577591E+0 2.655867E-4 4.343434E-9 1.517166E+0 1.577591E+0 1.922555E-4 4.444444E-9 1.045931E+0 1.577591E+0 1.580921E-4 4.545455E-9 6.588673E-1 1.577591E+0 1.384762E-4 4.646465E-9 3.908282E-1 1.577591E+0 1.296699E-4 4.747475E-9 2.313613E-1 1.577591E+0 1.225667E-4 4.848485E-9 1.326728E-1 1.577591E+0 1.194775E-4 4.949495E-9 7.560499E-2 1.577591E+0 1.154015E-4 5.050505E-9 4.303502E-2 1.577592E+0 1.135301E-4 5.151515E-9 2.453428E-2 1.577592E+0 1.103013E-4 5.252525E-9 1.401638E-2 1.577593E+0 1.085946E-4 5.353535E-9 8.033687E-3 1.577592E+0 1.057006E-4 5.454545E-9 4.632271E-3 1.577591E+0 1.039586E-4 5.555556E-9 2.694522E-3 1.577590E+0 1.012531E-4 5.656566E-9 1.586180E-3 1.577589E+0 9.945971E-5 5.757576E-9 9.511650E-4 1.577589E+0 9.689528E-5 5.858586E-9 5.849312E-4 1.577590E+0 9.507051E-5 5.959596E-9 3.737973E-4 1.577583E+0 9.262896E-5 6.060606E-9 2.505498E-4 1.577542E+0 9.078535E-5 6.161616E-9 1.790947E-4 1.577475E+0 8.844459E-5 6.262626E-9 1.365399E-4 1.577487E+0 8.661168E-5 6.363636E-9 1.117900E-4 1.577950E+0 8.437522E-5 6.464646E-9 9.648265E-5 1.579057E+0 8.256021E-5 6.565657E-9 8.760119E-5 1.580925E+0 8.042083E-5 6.666667E-9 8.167810E-5 1.579337E+0 7.863794E-5 6.767677E-9 7.827643E-5 1.561493E+0 7.659181E-5 6.868687E-9 7.566325E-5 1.496305E+0 7.484731E-5 6.969697E-9 7.418038E-5 1.344186E+0 7.288883E-5 7.070707E-9 7.277400E-5 1.099983E+0 7.118763E-5 7.171717E-9 7.196372E-5 8.283860E-1 6.931367E-5 7.272727E-9 7.101750E-5 5.892368E-1 6.766108E-5 7.373737E-9 7.043720E-5 4.053958E-1 6.586973E-5 7.474747E-9 6.968046E-5 2.716497E-1 6.426963E-5 7.575758E-9 6.917060E-5 1.822819E-1 6.255870E-5 7.676768E-9 6.850209E-5 1.209111E-1 6.101336E-5 7.777778E-9 6.800518E-5 7.944719E-2 5.938043E-5 7.878788E-9 6.738582E-5 5.206175E-2 5.789113E-5 7.979798E-9 6.688258E-5 3.409567E-2 5.633380E-5 8.080808E-9 6.629601E-5 2.234191E-2 5.490112E-5 8.181818E-9 6.577688E-5 1.466553E-2 5.341705E-5 8.282828E-9 6.521039E-5 9.649462E-3 5.204107E-5 8.383838E-9 6.467532E-5 6.372098E-3 5.062793E-5 8.484848E-9 6.413052E-5 4.225180E-3 4.930828E-5 8.585859E-9 6.358305E-5 2.818186E-3 4.796376E-5 8.686869E-9 6.305560E-5 1.891815E-3 4.669971E-5 8.787879E-9 6.249625E-5 1.281791E-3 4.542150E-5 8.888889E-9 6.198482E-5 8.771707E-4 4.421202E-5 8.989899E-9 6.141682E-5 6.090665E-4 4.299779E-5 9.090909E-9 6.092051E-5 4.294812E-4 4.184168E-5 9.191919E-9 6.034561E-5 3.095949E-4 4.068915E-5 9.292929E-9 5.986230E-5 2.282777E-4 3.958492E-5 9.393939E-9 5.928158E-5 1.735155E-4 3.849181E-5 9.494949E-9 5.880925E-5 1.357930E-4 3.743792E-5 9.595960E-9 5.822386E-5 1.101224E-4 3.640197E-5 9.696970E-9 5.776142E-5 9.211675E-5 3.539674E-5 9.797980E-9 5.717307E-5 7.969783E-5 3.441573E-5 9.898990E-9 5.671997E-5 7.081826E-5 3.345739E-5 1.000000E-8 5.605360E-5 6.451299E-5 3.256400E-5 | [Rising Waveform] R_fixture=50 C_fixture=10p V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 1.019627E+0 1.227813E+0 8.678915E-1 1.010101E-10 1.019627E+0 1.227814E+0 8.678914E-1 2.020202E-10 1.019626E+0 1.227813E+0 8.678913E-1 3.030303E-10 1.019626E+0 1.227813E+0 8.678916E-1 4.040404E-10 1.019627E+0 1.227813E+0 8.678916E-1 5.050505E-10 1.019627E+0 1.227813E+0 8.678916E-1 6.060606E-10 1.019627E+0 1.227814E+0 8.678915E-1 7.070707E-10 1.019627E+0 1.227814E+0 8.678915E-1 8.080808E-10 1.019627E+0 1.227815E+0 8.678915E-1 9.090909E-10 1.019627E+0 1.227815E+0 8.678917E-1 1.010101E-9 1.019626E+0 1.227814E+0 8.678906E-1 1.111111E-9 1.019627E+0 1.227814E+0 8.678918E-1 1.212121E-9 1.019628E+0 1.227816E+0 8.678928E-1 1.313131E-9 1.019629E+0 1.227818E+0 8.678923E-1 1.414141E-9 1.019628E+0 1.227818E+0 8.678924E-1 1.515152E-9 1.019628E+0 1.227818E+0 8.678930E-1 1.616162E-9 1.019628E+0 1.227817E+0 8.678925E-1 1.717172E-9 1.019627E+0 1.227816E+0 8.678910E-1 1.818182E-9 1.019626E+0 1.227815E+0 8.678891E-1 1.919192E-9 1.019624E+0 1.227814E+0 8.678876E-1 2.020202E-9 1.019621E+0 1.227814E+0 8.678866E-1 2.121212E-9 1.019617E+0 1.227813E+0 8.678862E-1 2.222222E-9 1.019614E+0 1.227812E+0 8.678861E-1 2.323232E-9 1.019611E+0 1.227811E+0 8.678864E-1 2.424242E-9 1.019609E+0 1.227810E+0 8.678868E-1 2.525253E-9 1.019608E+0 1.227809E+0 8.678873E-1 2.626263E-9 1.019608E+0 1.227808E+0 8.678878E-1 2.727273E-9 1.019607E+0 1.227806E+0 8.678882E-1 2.828283E-9 1.019608E+0 1.227805E+0 8.678886E-1 2.929293E-9 1.019608E+0 1.227803E+0 8.678890E-1 3.030303E-9 1.019609E+0 1.227801E+0 8.678892E-1 3.131313E-9 1.019610E+0 1.227800E+0 8.678910E-1 3.232323E-9 1.019611E+0 1.227798E+0 8.679760E-1 3.333333E-9 1.019612E+0 1.227797E+0 8.682334E-1 3.434343E-9 1.019613E+0 1.227796E+0 8.671753E-1 3.535354E-9 1.019614E+0 1.227795E+0 9.780622E-1 3.636364E-9 1.019615E+0 1.227795E+0 1.610980E+0 3.737374E-9 1.019616E+0 1.227795E+0 2.310281E+0 3.838384E-9 1.019617E+0 1.227794E+0 2.830651E+0 3.939394E-9 1.019617E+0 1.227794E+0 3.157565E+0 4.040404E-9 1.019618E+0 1.227795E+0 3.348006E+0 4.141414E-9 1.019618E+0 1.227795E+0 3.458837E+0 4.242424E-9 1.019655E+0 1.227795E+0 3.519362E+0 4.343434E-9 1.019773E+0 1.227796E+0 3.552450E+0 4.444444E-9 1.019843E+0 1.227796E+0 3.570881E+0 4.545455E-9 1.018888E+0 1.227797E+0 3.581441E+0 4.646465E-9 1.051535E+0 1.227797E+0 3.587754E+0 4.747475E-9 1.339050E+0 1.227798E+0 3.591704E+0 4.848485E-9 1.870226E+0 1.227798E+0 3.594293E+0 4.949495E-9 2.320716E+0 1.227799E+0 3.596032E+0 5.050505E-9 2.665872E+0 1.227800E+0 3.597224E+0 5.151515E-9 2.909986E+0 1.227800E+0 3.598033E+0 5.252525E-9 3.054280E+0 1.227801E+0 3.598589E+0 5.353535E-9 3.148793E+0 1.227801E+0 3.598961E+0 5.454545E-9 3.206960E+0 1.227802E+0 3.599217E+0 5.555556E-9 3.242530E+0 1.227802E+0 3.599385E+0 5.656566E-9 3.264178E+0 1.227802E+0 3.599503E+0 5.757576E-9 3.277368E+0 1.227803E+0 3.599580E+0 5.858586E-9 3.285402E+0 1.227803E+0 3.599638E+0 5.959596E-9 3.290366E+0 1.227803E+0 3.599676E+0 6.060606E-9 3.293434E+0 1.227804E+0 3.599708E+0 6.161616E-9 3.295386E+0 1.227806E+0 3.599728E+0 6.262626E-9 3.296624E+0 1.227831E+0 3.599748E+0 6.363636E-9 3.297452E+0 1.227866E+0 3.599761E+0 6.464646E-9 3.297999E+0 1.227889E+0 3.599775E+0 6.565657E-9 3.298391E+0 1.227728E+0 3.599785E+0 6.666667E-9 3.298663E+0 1.226912E+0 3.599796E+0 6.767677E-9 3.298874E+0 1.230963E+0 3.599804E+0 6.868687E-9 3.299028E+0 1.263986E+0 3.599813E+0 6.969697E-9 3.299156E+0 1.416577E+0 3.599820E+0 7.070707E-9 3.299253E+0 1.724963E+0 3.599828E+0 7.171717E-9 3.299337E+0 2.055154E+0 3.599833E+0 7.272727E-9 3.299403E+0 2.328444E+0 3.599840E+0 7.373737E-9 3.299462E+0 2.531462E+0 3.599845E+0 7.474747E-9 3.299509E+0 2.679276E+0 3.599852E+0 7.575758E-9 3.299552E+0 2.782301E+0 3.599856E+0 7.676768E-9 3.299587E+0 2.852988E+0 3.599862E+0 7.777778E-9 3.299619E+0 2.900931E+0 3.599866E+0 7.878788E-9 3.299645E+0 2.933255E+0 3.599871E+0 7.979798E-9 3.299669E+0 2.954976E+0 3.599875E+0 8.080808E-9 3.299689E+0 2.969547E+0 3.599880E+0 8.181818E-9 3.299707E+0 2.979318E+0 3.599883E+0 8.282828E-9 3.299723E+0 2.985875E+0 3.599887E+0 8.383838E-9 3.299737E+0 2.990279E+0 3.599890E+0 8.484848E-9 3.299750E+0 2.993244E+0 3.599894E+0 8.585859E-9 3.299761E+0 2.995244E+0 3.599897E+0 8.686869E-9 3.299772E+0 2.996597E+0 3.599901E+0 8.787879E-9 3.299780E+0 2.997517E+0 3.599904E+0 8.888889E-9 3.299789E+0 2.998146E+0 3.599907E+0 8.989899E-9 3.299796E+0 2.998578E+0 3.599909E+0 9.090909E-9 3.299804E+0 2.998878E+0 3.599912E+0 9.191919E-9 3.299809E+0 2.999088E+0 3.599915E+0 9.292929E-9 3.299816E+0 2.999237E+0 3.599917E+0 9.393939E-9 3.299820E+0 2.999344E+0 3.599920E+0 9.494949E-9 3.299827E+0 2.999423E+0 3.599922E+0 9.595960E-9 3.299830E+0 2.999482E+0 3.599924E+0 9.696970E-9 3.299836E+0 2.999528E+0 3.599927E+0 9.797980E-9 3.299839E+0 2.999564E+0 3.599928E+0 9.898990E-9 3.299844E+0 2.999593E+0 3.599931E+0 1.000000E-8 3.299845E+0 2.999616E+0 3.599933E+0 | [Rising Waveform] R_fixture=50 C_fixture=10p V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 -2.529041E-7 -2.234795E-7 -9.941391E-7 1.111111E-9 -8.726421E-7 -1.291977E-6 -4.875641E-8 1.212121E-9 2.764180E-7 -3.923924E-7 8.494646E-7 1.313131E-9 6.041771E-7 4.968335E-7 3.481656E-7 1.414141E-9 1.849876E-7 7.450290E-7 8.989551E-7 1.515152E-9 4.650834E-7 6.525261E-7 2.181198E-6 1.616162E-9 1.042273E-6 1.719686E-7 2.684548E-6 1.717172E-9 1.806414E-6 0.0 2.348387E-6 1.818182E-9 2.480767E-6 0.0 1.637784E-6 1.919192E-9 2.749595E-6 0.0 9.432917E-7 2.020202E-9 2.602729E-6 0.0 2.562475E-7 2.121212E-9 2.186307E-6 2.234672E-8 0.0 2.222222E-9 1.668684E-6 4.165182E-7 0.0 2.323232E-9 1.162470E-6 6.289190E-7 0.0 2.424242E-9 7.043807E-7 7.445816E-7 0.0 2.525253E-9 1.171655E-7 8.300130E-7 0.0 2.626263E-9 0.0 8.762728E-7 0.0 2.727273E-9 0.0 8.797797E-7 0.0 2.828283E-9 0.0 8.467771E-7 0.0 2.929293E-9 0.0 7.828962E-7 0.0 3.030303E-9 0.0 6.987751E-7 0.0 3.131313E-9 0.0 5.707900E-7 1.506794E-6 3.232323E-9 0.0 8.395571E-8 9.054446E-5 3.333333E-9 0.0 0.0 3.669956E-4 3.434343E-9 0.0 0.0 -2.043739E-3 3.535354E-9 0.0 0.0 8.076626E-2 3.636364E-9 0.0 0.0 4.359642E-1 3.737374E-9 0.0 0.0 8.878877E-1 3.838384E-9 0.0 0.0 1.281215E+0 3.939394E-9 0.0 0.0 1.606369E+0 4.040404E-9 0.0 0.0 1.859254E+0 4.141414E-9 -7.041424E-7 0.0 2.045041E+0 4.242424E-9 3.888083E-5 0.0 2.176309E+0 4.343434E-9 2.006839E-4 0.0 2.267031E+0 4.444444E-9 4.360003E-4 0.0 2.328927E+0 4.545455E-9 -2.262139E-3 0.0 2.370865E+0 4.646465E-9 1.292575E-2 0.0 2.399181E+0 4.747475E-9 1.632868E-1 0.0 2.418276E+0 4.848485E-9 4.517447E-1 0.0 2.431171E+0 4.949495E-9 7.549598E-1 0.0 2.439890E+0 5.050505E-9 1.024993E+0 0.0 2.445795E+0 5.151515E-9 1.251235E+0 0.0 2.449796E+0 5.252525E-9 1.435070E+0 0.0 2.452507E+0 5.353535E-9 1.579993E+0 0.0 2.454346E+0 5.454545E-9 1.691805E+0 0.0 2.455592E+0 5.555556E-9 1.776853E+0 0.0 2.456439E+0 5.656566E-9 1.840942E+0 0.0 2.457013E+0 5.757576E-9 1.888887E+0 0.0 2.457405E+0 5.858586E-9 1.924568E+0 0.0 2.457671E+0 5.959596E-9 1.951030E+0 0.0 2.457855E+0 6.060606E-9 1.970609E+0 -1.361802E-7 2.457981E+0 6.161616E-9 1.985078E+0 1.580344E-6 2.458070E+0 6.262626E-9 1.995762E+0 3.358983E-5 2.458131E+0 6.363636E-9 2.003653E+0 1.170845E-4 2.458176E+0 6.464646E-9 2.009481E+0 2.806465E-4 2.458207E+0 6.565657E-9 2.013790E+0 4.700698E-4 2.458232E+0 6.666667E-9 2.016978E+0 -7.065307E-4 2.458249E+0 6.767677E-9 2.019339E+0 -4.059181E-3 2.458265E+0 6.868687E-9 2.021090E+0 4.146955E-3 2.458276E+0 6.969697E-9 2.022392E+0 6.676993E-2 2.458286E+0 7.070707E-9 2.023359E+0 2.030019E-1 2.458294E+0 7.171717E-9 2.024081E+0 3.857610E-1 2.458302E+0 7.272727E-9 2.024620E+0 5.701153E-1 2.458308E+0 7.373737E-9 2.025024E+0 7.396532E-1 2.458315E+0 7.474747E-9 2.025326E+0 8.880808E-1 2.458320E+0 7.575758E-9 2.025555E+0 1.014642E+0 2.458326E+0 7.676768E-9 2.025727E+0 1.120775E+0 2.458331E+0 7.777778E-9 2.025859E+0 1.208704E+0 2.458336E+0 7.878788E-9 2.025958E+0 1.280828E+0 2.458340E+0 7.979798E-9 2.026035E+0 1.339528E+0 2.458345E+0 8.080808E-9 2.026094E+0 1.387016E+0 2.458349E+0 8.181818E-9 2.026141E+0 1.425264E+0 2.458353E+0 8.282828E-9 2.026176E+0 1.455967E+0 2.458357E+0 8.383838E-9 2.026205E+0 1.480557E+0 2.458361E+0 8.484848E-9 2.026228E+0 1.500214E+0 2.458364E+0 8.585859E-9 2.026246E+0 1.515910E+0 2.458368E+0 8.686869E-9 2.026261E+0 1.528429E+0 2.458371E+0 8.787879E-9 2.026273E+0 1.538409E+0 2.458374E+0 8.888889E-9 2.026283E+0 1.546360E+0 2.458377E+0 8.989899E-9 2.026292E+0 1.552693E+0 2.458380E+0 9.090909E-9 2.026300E+0 1.557735E+0 2.458383E+0 9.191919E-9 2.026306E+0 1.561749E+0 2.458386E+0 9.292929E-9 2.026312E+0 1.564944E+0 2.458388E+0 9.393939E-9 2.026317E+0 1.567488E+0 2.458391E+0 9.494949E-9 2.026321E+0 1.569512E+0 2.458393E+0 9.595960E-9 2.026325E+0 1.571124E+0 2.458395E+0 9.696970E-9 2.026329E+0 1.572407E+0 2.458398E+0 9.797980E-9 2.026333E+0 1.573429E+0 2.458400E+0 9.898990E-9 2.026336E+0 1.574242E+0 2.458402E+0 1.000000E-8 2.026339E+0 1.574905E+0 2.458404E+0 | |[End data_o | |====================================================================== | [Model] data_i_n Model_type Input Vinh=1.4 Vinl=1.0 C_comp 3p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.551823E+0 -2.590882E+0 -2.615223E+0 -3.200000E+0 -2.450578E+0 -2.492369E+0 -2.505789E+0 -3.100000E+0 -2.349506E+0 -2.393926E+0 -2.396795E+0 -3.000000E+0 -2.248607E+0 -2.295556E+0 -2.288242E+0 -2.900000E+0 -2.147885E+0 -2.197264E+0 -2.180131E+0 -2.800000E+0 -2.047342E+0 -2.099053E+0 -2.072463E+0 -2.700000E+0 -1.946980E+0 -2.000929E+0 -1.965239E+0 -2.600000E+0 -1.846806E+0 -1.902898E+0 -1.858461E+0 -2.500000E+0 -1.746822E+0 -1.804966E+0 -1.752131E+0 -2.400000E+0 -1.647036E+0 -1.707142E+0 -1.646253E+0 -2.300000E+0 -1.547453E+0 -1.609435E+0 -1.540832E+0 -2.200000E+0 -1.448085E+0 -1.511856E+0 -1.435871E+0 -2.100000E+0 -1.348941E+0 -1.414419E+0 -1.331380E+0 -2.000000E+0 -1.250036E+0 -1.317140E+0 -1.227369E+0 -1.900000E+0 -1.151388E+0 -1.220041E+0 -1.123852E+0 -1.800000E+0 -1.053022E+0 -1.123144E+0 -1.020849E+0 -1.700000E+0 -9.549670E-1 -1.026484E+0 -9.183888E-1 -1.600000E+0 -8.572655E-1 -9.301008E-1 -8.165100E-1 -1.500000E+0 -7.599743E-1 -8.340486E-1 -7.152717E-1 -1.400000E+0 -6.631743E-1 -7.383996E-1 -6.147627E-1 -1.300000E+0 -5.669819E-1 -6.432552E-1 -5.151237E-1 -1.200000E+0 -4.715779E-1 -5.487613E-1 -4.165990E-1 -1.100000E+0 -3.772581E-1 -4.551389E-1 -3.196304E-1 -1.000000E+0 -2.845501E-1 -3.627441E-1 -2.251865E-1 -9.000000E-1 -1.945252E-1 -2.722015E-1 -1.359234E-1 -8.000000E-1 -1.098265E-1 -1.847431E-1 -6.266592E-2 -7.000000E-1 -3.915011E-2 -1.032538E-1 -3.056685E-2 -6.000000E-1 -6.453351E-3 -3.617716E-2 -1.418765E-2 -5.000000E-1 -9.581941E-4 -4.146765E-3 -3.656299E-3 -4.000000E-1 -9.244455E-5 -2.123524E-4 -3.122800E-4 -3.000000E-1 -1.427879E-5 -1.739511E-5 -2.184609E-5 -2.000000E-1 -9.721153E-6 -8.124458E-6 -1.304679E-5 -1.000000E-1 -9.523861E-6 -7.661175E-6 -1.289193E-5 4.440892E-16 -9.509148E-6 -7.631815E-6 -1.287913E-5 1.000000E-1 -9.500346E-6 -7.623968E-6 -1.286793E-5 2.000000E-1 -9.491568E-6 -7.616540E-6 -1.285665E-5 3.000000E-1 -9.482629E-6 -7.608936E-6 -1.284525E-5 4.000000E-1 -9.473516E-6 -7.601111E-6 -1.283369E-5 5.000000E-1 -9.464203E-6 -7.593033E-6 -1.282198E-5 6.000000E-1 -9.454664E-6 -7.584657E-6 -1.281009E-5 7.000000E-1 -9.444871E-6 -7.575942E-6 -1.279799E-5 8.000000E-1 -9.434790E-6 -7.566825E-6 -1.278566E-5 9.000000E-1 -9.424376E-6 -7.557225E-6 -1.277307E-5 1.000000E+0 -9.413582E-6 -7.547050E-6 -1.276019E-5 1.100000E+0 -9.402349E-6 -7.536172E-6 -1.274697E-5 1.200000E+0 -9.390599E-6 -7.524416E-6 -1.273335E-5 1.300000E+0 -9.378235E-6 -7.511555E-6 -1.271931E-5 1.400000E+0 -9.365131E-6 -7.497255E-6 -1.270475E-5 1.500000E+0 -9.351134E-6 -7.481022E-6 -1.268958E-5 1.600000E+0 -9.336028E-6 -7.462100E-6 -1.267371E-5 1.700000E+0 -9.319514E-6 -7.439177E-6 -1.265700E-5 1.800000E+0 -9.301182E-6 -7.409740E-6 -1.263923E-5 1.900000E+0 -9.280406E-6 -7.368027E-6 -1.262022E-5 2.000000E+0 -9.256180E-6 -7.298709E-6 -1.259961E-5 2.100000E+0 -9.226721E-6 -7.166753E-6 -1.257695E-5 2.200000E+0 -9.188233E-6 -6.928665E-6 -1.255159E-5 2.300000E+0 -9.130802E-6 -6.559668E-6 -1.252250E-5 2.400000E+0 -9.025427E-6 -6.051409E-6 -1.248799E-5 2.500000E+0 -8.810659E-6 -5.401258E-6 -1.244486E-5 2.600000E+0 -8.425730E-6 -4.608194E-6 -1.238581E-5 2.700000E+0 -7.843545E-6 -3.671685E-6 -1.229008E-5 2.800000E+0 -7.056212E-6 -2.591379E-6 -1.209649E-5 2.900000E+0 -6.061459E-6 -1.367000E-6 -1.169499E-5 3.000000E+0 -4.858587E-6 1.706837E-9 -1.100246E-5 3.100000E+0 -3.447364E-6 1.487123E-6 -9.989809E-6 3.200000E+0 -1.827680E-6 3.048175E-6 -8.649679E-6 3.300000E+0 1.541025E-10 4.682268E-6 -6.980466E-6 | [POWER Clamp] 0.0 1.541593E-10 1.706894E-9 3.620926E-11 -1.000000E-1 1.994078E-6 1.487123E-6 2.910505E-6 -2.000000E-1 4.096887E-6 3.048175E-6 5.982311E-6 -3.000000E-1 6.301484E-6 4.682268E-6 9.198194E-6 -4.000000E-1 8.606398E-6 6.389434E-6 1.254732E-5 -5.000000E-1 1.103636E-5 8.181438E-6 1.607496E-5 -6.000000E-1 1.376931E-5 1.012516E-5 2.022833E-5 -7.000000E-1 1.756644E-5 1.251317E-5 2.662836E-5 -8.000000E-1 2.373659E-5 1.611437E-5 3.680231E-5 -9.000000E-1 3.272955E-5 2.171743E-5 5.054937E-5 -1.000000E+0 4.407887E-5 2.935025E-5 6.715788E-5 -1.100000E+0 5.729444E-5 3.859448E-5 8.606947E-5 -1.200000E+0 7.205598E-5 4.910011E-5 1.068194E-4 -1.300000E+0 8.810788E-5 6.065639E-5 1.289500E-4 -1.400000E+0 1.051721E-4 7.311091E-5 1.519326E-4 -1.500000E+0 1.228609E-4 8.630542E-5 1.748908E-4 -1.600000E+0 1.403601E-4 1.000249E-4 1.930308E-4 -1.700000E+0 1.515853E-4 1.138869E-4 1.807419E-4 -1.800000E+0 1.409925E-4 1.266686E-4 1.741709E-4 -1.900000E+0 1.378569E-4 1.265654E-4 1.750974E-4 -2.000000E+0 1.383343E-4 1.194067E-4 1.767040E-4 -2.100000E+0 1.392221E-4 1.183339E-4 1.785014E-4 -2.200000E+0 1.402472E-4 1.186524E-4 1.805870E-4 -2.300000E+0 1.414314E-4 1.192062E-4 1.830783E-4 -2.400000E+0 1.428384E-4 1.198827E-4 1.860813E-4 -2.500000E+0 1.445380E-4 1.206907E-4 1.896804E-4 -2.600000E+0 1.465972E-4 1.216671E-4 1.939325E-4 -2.700000E+0 1.490734E-4 1.228575E-4 1.988652E-4 -2.800000E+0 1.520106E-4 1.243083E-4 2.044771E-4 -2.900000E+0 1.554368E-4 1.260623E-4 2.107410E-4 -3.000000E+0 1.593632E-4 1.281554E-4 2.176084E-4 -3.100000E+0 1.637840E-4 1.306142E-4 2.250147E-4 -3.200000E+0 1.686787E-4 1.334551E-4 2.328848E-4 -3.300000E+0 1.740142E-4 1.366834E-4 2.411378E-4 | |[End data_i_n | |====================================================================== | [Model] data_i_p Model_type Input Vinh=1.4 Vinl=1.0 C_comp 3p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.551823E+0 -2.590882E+0 -2.615223E+0 -3.200000E+0 -2.450578E+0 -2.492369E+0 -2.505789E+0 -3.100000E+0 -2.349506E+0 -2.393926E+0 -2.396795E+0 -3.000000E+0 -2.248607E+0 -2.295556E+0 -2.288242E+0 -2.900000E+0 -2.147885E+0 -2.197264E+0 -2.180131E+0 -2.800000E+0 -2.047342E+0 -2.099053E+0 -2.072463E+0 -2.700000E+0 -1.946980E+0 -2.000929E+0 -1.965239E+0 -2.600000E+0 -1.846806E+0 -1.902898E+0 -1.858461E+0 -2.500000E+0 -1.746822E+0 -1.804966E+0 -1.752131E+0 -2.400000E+0 -1.647036E+0 -1.707142E+0 -1.646253E+0 -2.300000E+0 -1.547453E+0 -1.609435E+0 -1.540832E+0 -2.200000E+0 -1.448085E+0 -1.511856E+0 -1.435871E+0 -2.100000E+0 -1.348941E+0 -1.414419E+0 -1.331380E+0 -2.000000E+0 -1.250036E+0 -1.317140E+0 -1.227369E+0 -1.900000E+0 -1.151388E+0 -1.220041E+0 -1.123852E+0 -1.800000E+0 -1.053022E+0 -1.123144E+0 -1.020850E+0 -1.700000E+0 -9.549672E-1 -1.026484E+0 -9.183890E-1 -1.600000E+0 -8.572659E-1 -9.301011E-1 -8.165104E-1 -1.500000E+0 -7.599749E-1 -8.340486E-1 -7.152724E-1 -1.400000E+0 -6.631743E-1 -7.383996E-1 -6.147639E-1 -1.300000E+0 -5.669819E-1 -6.432552E-1 -5.151261E-1 -1.200000E+0 -4.715779E-1 -5.487613E-1 -4.165990E-1 -1.100000E+0 -3.772581E-1 -4.551389E-1 -3.196304E-1 -1.000000E+0 -2.845501E-1 -3.627441E-1 -2.251865E-1 -9.000000E-1 -1.945252E-1 -2.722015E-1 -1.359234E-1 -8.000000E-1 -1.098265E-1 -1.847431E-1 -6.266592E-2 -7.000000E-1 -3.915011E-2 -1.032538E-1 -3.056685E-2 -6.000000E-1 -6.453351E-3 -3.617716E-2 -1.418765E-2 -5.000000E-1 -9.581941E-4 -4.146765E-3 -3.656299E-3 -4.000000E-1 -9.244455E-5 -2.123524E-4 -3.122800E-4 -3.000000E-1 -1.427880E-5 -1.739511E-5 -2.184609E-5 -2.000000E-1 -9.721154E-6 -8.124458E-6 -1.304679E-5 -1.000000E-1 -9.523858E-6 -7.661174E-6 -1.289193E-5 4.440892E-16 -9.509148E-6 -7.631816E-6 -1.287913E-5 1.000000E-1 -9.500348E-6 -7.623967E-6 -1.286794E-5 2.000000E-1 -9.491568E-6 -7.616538E-6 -1.285665E-5 3.000000E-1 -9.482631E-6 -7.608936E-6 -1.284524E-5 4.000000E-1 -9.473515E-6 -7.601112E-6 -1.283369E-5 5.000000E-1 -9.464200E-6 -7.593030E-6 -1.282198E-5 6.000000E-1 -9.454664E-6 -7.584660E-6 -1.281009E-5 7.000000E-1 -9.444871E-6 -7.575944E-6 -1.279799E-5 8.000000E-1 -9.434789E-6 -7.566823E-6 -1.278566E-5 9.000000E-1 -9.424377E-6 -7.557226E-6 -1.277307E-5 1.000000E+0 -9.413583E-6 -7.547050E-6 -1.276019E-5 1.100000E+0 -9.402353E-6 -7.536171E-6 -1.274696E-5 1.200000E+0 -9.390601E-6 -7.524417E-6 -1.273335E-5 1.300000E+0 -9.378233E-6 -7.511556E-6 -1.271931E-5 1.400000E+0 -9.365130E-6 -7.497252E-6 -1.270475E-5 1.500000E+0 -9.351131E-6 -7.481021E-6 -1.268958E-5 1.600000E+0 -9.336025E-6 -7.462098E-6 -1.267372E-5 1.700000E+0 -9.319516E-6 -7.439177E-6 -1.265700E-5 1.800000E+0 -9.301181E-6 -7.409742E-6 -1.263924E-5 1.900000E+0 -9.280404E-6 -7.368026E-6 -1.262022E-5 2.000000E+0 -9.256183E-6 -7.298709E-6 -1.259960E-5 2.100000E+0 -9.226720E-6 -7.166754E-6 -1.257695E-5 2.200000E+0 -9.188228E-6 -6.928667E-6 -1.255159E-5 2.300000E+0 -9.130802E-6 -6.559665E-6 -1.252250E-5 2.400000E+0 -9.025426E-6 -6.051409E-6 -1.248799E-5 2.500000E+0 -8.810653E-6 -5.401257E-6 -1.244486E-5 2.600000E+0 -8.425727E-6 -4.608194E-6 -1.238581E-5 2.700000E+0 -7.843545E-6 -3.671684E-6 -1.229008E-5 2.800000E+0 -7.056212E-6 -2.591379E-6 -1.209648E-5 2.900000E+0 -6.061458E-6 -1.367000E-6 -1.169498E-5 3.000000E+0 -4.858584E-6 1.706837E-9 -1.100246E-5 3.100000E+0 -3.447366E-6 1.487123E-6 -9.989808E-6 3.200000E+0 -1.827680E-6 3.048174E-6 -8.649680E-6 3.300000E+0 1.541025E-10 4.682269E-6 -6.980466E-6 | [POWER Clamp] 0.0 1.541593E-10 1.706894E-9 3.620926E-11 -1.000000E-1 1.994077E-6 1.487123E-6 2.910505E-6 -2.000000E-1 4.096888E-6 3.048175E-6 5.982310E-6 -3.000000E-1 6.301482E-6 4.682268E-6 9.198195E-6 -4.000000E-1 8.606397E-6 6.389433E-6 1.254732E-5 -5.000000E-1 1.103636E-5 8.181439E-6 1.607496E-5 -6.000000E-1 1.376930E-5 1.012516E-5 2.022829E-5 -7.000000E-1 1.756636E-5 1.251315E-5 2.662812E-5 -8.000000E-1 2.373630E-5 1.611428E-5 3.680144E-5 -9.000000E-1 3.272877E-5 2.171715E-5 5.054739E-5 -1.000000E+0 4.407728E-5 2.934961E-5 6.715412E-5 -1.100000E+0 5.729165E-5 3.859329E-5 8.606322E-5 -1.200000E+0 7.205151E-5 4.909814E-5 1.068096E-4 -1.300000E+0 8.810098E-5 6.065334E-5 1.289351E-4 -1.400000E+0 1.051616E-4 7.310636E-5 1.519096E-4 -1.500000E+0 1.228445E-4 8.629878E-5 1.748495E-4 -1.600000E+0 1.403291E-4 1.000150E-4 1.928315E-4 -1.700000E+0 1.514106E-4 1.138709E-4 1.803192E-4 -1.800000E+0 1.407695E-4 1.266307E-4 1.738983E-4 -1.900000E+0 1.376958E-4 1.263916E-4 1.748475E-4 -2.000000E+0 1.381816E-4 1.192775E-4 1.764536E-4 -2.100000E+0 1.390700E-4 1.182266E-4 1.782494E-4 -2.200000E+0 1.400946E-4 1.185483E-4 1.803327E-4 -2.300000E+0 1.412781E-4 1.191027E-4 1.828212E-4 -2.400000E+0 1.426840E-4 1.197793E-4 1.858207E-4 -2.500000E+0 1.443822E-4 1.205870E-4 1.894152E-4 -2.600000E+0 1.464396E-4 1.215630E-4 1.936614E-4 -2.700000E+0 1.489135E-4 1.227528E-4 1.985868E-4 -2.800000E+0 1.518476E-4 1.242028E-4 2.041900E-4 -2.900000E+0 1.552701E-4 1.259556E-4 2.104437E-4 -3.000000E+0 1.591918E-4 1.280472E-4 2.172994E-4 -3.100000E+0 1.636072E-4 1.305041E-4 2.246928E-4 -3.200000E+0 1.684956E-4 1.333425E-4 2.325487E-4 -3.300000E+0 1.738239E-4 1.365679E-4 2.407864E-4 | |[End data_i_p | |====================================================================== [End]