|************************************************************************ [IBIS Ver] 2.1 [File name] f3402t33.ibs | 3402t=abbr chip name, 33=3.3V Vcc [File Rev] 1.00 [Date] 26-June-2008 | Updated in 2009 [Source] File generated from simulation and measurements at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT34TS02 in TDFN package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 2K_I2C_EEPROM_AND_THERMAL_SENSOR@3.3V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 94.00m 80.00m 117.50m L_pkg 1.82nH 1.55nH 2.28nH C_pkg 0.11pF 0.097pF 0.13pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel2 3 A2 InputModel3 4 VSS GND 5 SDA IOModel 6 SCL InputModel4 7 EVENT OutputModel 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.22E+00 -1.18E+00 -1.26E+00 -3.20E+00 -1.17E+00 -1.13E+00 -1.20E+00 -3.10E+00 -1.11E+00 -1.08E+00 -1.15E+00 -3.00E+00 -1.06E+00 -1.03E+00 -1.09E+00 -2.90E+00 -1.01E+00 -9.86E-01 -1.04E+00 -2.80E+00 -9.60E-01 -9.39E-01 -9.84E-01 -2.70E+00 -9.09E-01 -8.92E-01 -9.29E-01 -2.60E+00 -8.58E-01 -8.45E-01 -8.74E-01 -2.50E+00 -8.07E-01 -7.98E-01 -8.20E-01 -2.40E+00 -7.56E-01 -7.51E-01 -7.65E-01 -2.30E+00 -7.05E-01 -7.04E-01 -7.11E-01 -2.20E+00 -6.55E-01 -6.57E-01 -6.56E-01 -2.10E+00 -6.04E-01 -6.11E-01 -6.02E-01 -2.00E+00 -5.54E-01 -5.65E-01 -5.48E-01 -1.90E+00 -5.04E-01 -5.19E-01 -4.94E-01 -1.80E+00 -4.54E-01 -4.73E-01 -4.40E-01 -1.70E+00 -4.05E-01 -4.27E-01 -3.87E-01 -1.60E+00 -3.56E-01 -3.82E-01 -3.34E-01 -1.50E+00 -3.07E-01 -3.37E-01 -2.82E-01 -1.40E+00 -2.59E-01 -2.93E-01 -2.30E-01 -1.30E+00 -2.12E-01 -2.49E-01 -1.80E-01 -1.20E+00 -1.66E-01 -2.06E-01 -1.31E-01 -1.10E+00 -1.22E-01 -1.65E-01 -8.44E-02 -1.00E+00 -8.03E-02 -1.25E-01 -4.33E-02 -9.00E-01 -4.40E-02 -8.74E-02 -1.35E-02 -8.00E-01 -1.71E-02 -5.40E-02 -1.90E-03 -7.50E-01 -8.81E-03 -3.95E-02 -5.83E-04 -7.00E-01 -3.99E-03 -2.71E-02 -1.72E-04 -6.50E-01 -1.65E-03 -1.72E-02 -5.06E-05 -6.00E-01 -6.52E-04 -1.01E-02 -1.49E-05 -5.50E-01 -2.51E-04 -5.42E-03 -4.57E-06 -5.00E-01 -9.61E-05 -2.75E-03 -1.54E-06 -4.50E-01 -3.67E-05 -1.34E-03 -6.31E-07 -4.00E-01 -1.41E-05 -6.37E-04 -3.46E-07 -3.50E-01 -5.44E-06 -2.99E-04 -2.39E-07 -3.00E-01 -2.15E-06 -1.39E-04 -1.86E-07 -2.50E-01 -8.80E-07 -6.44E-05 -1.48E-07 -2.00E-01 -3.83E-07 -2.93E-05 -1.16E-07 -1.50E-01 -1.78E-07 -1.29E-05 -8.54E-08 -1.00E-01 -8.43E-08 -5.26E-06 -5.60E-08 -5.00E-02 -3.38E-08 -1.68E-06 -2.76E-08 0.00E+00 2.10E-22 1.86E-22 3.58E-26 1.00E-01 4.59E-08 4.05E-08 5.27E-08 2.00E-01 8.91E-08 7.86E-08 1.02E-07 3.00E-01 1.30E-07 1.14E-07 1.49E-07 4.00E-01 1.68E-07 1.48E-07 1.93E-07 5.00E-01 2.04E-07 1.79E-07 2.34E-07 6.00E-01 2.37E-07 2.08E-07 2.72E-07 7.00E-01 2.68E-07 2.34E-07 3.08E-07 8.00E-01 2.97E-07 2.59E-07 3.41E-07 9.00E-01 3.23E-07 2.81E-07 3.71E-07 1.00E+00 3.47E-07 3.02E-07 3.99E-07 1.10E+00 3.70E-07 3.20E-07 4.24E-07 1.20E+00 3.89E-07 3.36E-07 4.47E-07 1.30E+00 4.07E-07 3.50E-07 4.68E-07 1.40E+00 4.23E-07 3.63E-07 4.86E-07 1.50E+00 4.37E-07 3.73E-07 5.02E-07 1.60E+00 4.49E-07 3.81E-07 5.16E-07 1.70E+00 4.59E-07 3.88E-07 5.27E-07 1.80E+00 4.67E-07 3.93E-07 5.37E-07 1.90E+00 4.73E-07 3.96E-07 5.44E-07 2.00E+00 4.77E-07 3.98E-07 5.50E-07 2.10E+00 4.80E-07 3.98E-07 5.53E-07 2.20E+00 4.81E-07 3.98E-07 5.55E-07 2.30E+00 4.82E-07 3.99E-07 5.56E-07 2.40E+00 4.82E-07 3.99E-07 5.56E-07 2.50E+00 4.82E-07 3.99E-07 5.56E-07 2.60E+00 4.82E-07 3.99E-07 5.56E-07 2.70E+00 4.83E-07 3.99E-07 5.57E-07 2.80E+00 4.83E-07 3.99E-07 5.57E-07 2.90E+00 4.83E-07 3.99E-07 5.57E-07 3.00E+00 4.83E-07 3.99E-07 5.57E-07 3.10E+00 4.83E-07 3.99E-07 5.57E-07 3.20E+00 4.83E-07 3.99E-07 5.57E-07 3.30E+00 4.83E-07 3.99E-07 5.57E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 5.88E-06 1.22E-05 1.73E-06 -3.20E+00 4.78E-06 1.11E-05 9.90E-07 -3.10E+00 3.71E-06 9.91E-06 6.34E-07 -3.00E+00 2.71E-06 8.76E-06 5.67E-07 -2.90E+00 1.80E-06 7.63E-06 5.60E-07 -2.80E+00 1.07E-06 6.52E-06 5.60E-07 -2.70E+00 6.46E-07 5.43E-06 5.60E-07 -2.60E+00 5.13E-07 4.37E-06 5.60E-07 -2.50E+00 4.89E-07 3.36E-06 5.59E-07 -2.40E+00 4.85E-07 2.42E-06 5.59E-07 -2.30E+00 4.84E-07 1.60E-06 5.59E-07 -2.20E+00 4.84E-07 9.66E-07 5.59E-07 -2.10E+00 4.84E-07 5.94E-07 5.59E-07 -2.00E+00 4.84E-07 4.50E-07 5.59E-07 -1.90E+00 4.84E-07 4.11E-07 5.59E-07 -1.80E+00 4.84E-07 4.02E-07 5.59E-07 -1.70E+00 4.84E-07 4.00E-07 5.59E-07 -1.60E+00 4.84E-07 4.00E-07 5.59E-07 -1.50E+00 4.84E-07 4.00E-07 5.59E-07 -1.40E+00 4.84E-07 4.00E-07 5.59E-07 -1.30E+00 4.84E-07 4.00E-07 5.58E-07 -1.20E+00 4.84E-07 4.00E-07 5.58E-07 -1.10E+00 4.84E-07 3.99E-07 5.58E-07 -1.00E+00 4.84E-07 3.99E-07 5.58E-07 -9.00E-01 4.83E-07 3.99E-07 5.58E-07 -8.00E-01 4.83E-07 3.99E-07 5.58E-07 -7.00E-01 4.83E-07 3.99E-07 5.58E-07 -6.00E-01 4.83E-07 3.99E-07 5.58E-07 -5.00E-01 4.83E-07 3.99E-07 5.58E-07 -4.00E-01 4.83E-07 3.99E-07 5.58E-07 -3.00E-01 4.83E-07 3.99E-07 5.58E-07 -2.00E-01 4.83E-07 3.99E-07 5.58E-07 -1.00E-01 4.83E-07 3.99E-07 5.57E-07 0.00E+00 4.83E-07 3.99E-07 5.57E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A1 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.16E+00 -1.10E+00 -1.23E+00 -3.20E+00 -1.12E+00 -1.06E+00 -1.18E+00 -3.10E+00 -1.07E+00 -1.01E+00 -1.12E+00 -3.00E+00 -1.02E+00 -9.68E-01 -1.07E+00 -2.90E+00 -9.69E-01 -9.23E-01 -1.02E+00 -2.80E+00 -9.21E-01 -8.79E-01 -9.64E-01 -2.70E+00 -8.72E-01 -8.35E-01 -9.10E-01 -2.60E+00 -8.23E-01 -7.91E-01 -8.57E-01 -2.50E+00 -7.75E-01 -7.48E-01 -8.04E-01 -2.40E+00 -7.26E-01 -7.04E-01 -7.51E-01 -2.30E+00 -6.78E-01 -6.60E-01 -6.98E-01 -2.20E+00 -6.30E-01 -6.17E-01 -6.46E-01 -2.10E+00 -5.82E-01 -5.74E-01 -5.93E-01 -2.00E+00 -5.34E-01 -5.30E-01 -5.41E-01 -1.90E+00 -4.87E-01 -4.87E-01 -4.88E-01 -1.80E+00 -4.39E-01 -4.45E-01 -4.36E-01 -1.70E+00 -3.92E-01 -4.02E-01 -3.85E-01 -1.60E+00 -3.45E-01 -3.60E-01 -3.33E-01 -1.50E+00 -2.99E-01 -3.18E-01 -2.82E-01 -1.40E+00 -2.53E-01 -2.77E-01 -2.32E-01 -1.30E+00 -2.08E-01 -2.36E-01 -1.83E-01 -1.20E+00 -1.64E-01 -1.96E-01 -1.35E-01 -1.10E+00 -1.22E-01 -1.57E-01 -8.97E-02 -1.00E+00 -8.20E-02 -1.19E-01 -4.86E-02 -9.00E-01 -4.65E-02 -8.43E-02 -1.71E-02 -8.00E-01 -1.92E-02 -5.27E-02 -2.73E-03 -7.50E-01 -1.03E-02 -3.90E-02 -8.55E-04 -7.00E-01 -4.80E-03 -2.70E-02 -2.54E-04 -6.50E-01 -2.02E-03 -1.74E-02 -7.39E-05 -6.00E-01 -8.00E-04 -1.03E-02 -2.16E-05 -5.50E-01 -3.08E-04 -5.58E-03 -6.46E-06 -5.00E-01 -1.18E-04 -2.84E-03 -2.07E-06 -4.50E-01 -4.47E-05 -1.38E-03 -7.78E-07 -4.00E-01 -1.70E-05 -6.57E-04 -3.83E-07 -3.50E-01 -6.53E-06 -3.08E-04 -2.47E-07 -3.00E-01 -2.55E-06 -1.43E-04 -1.85E-07 -2.50E-01 -1.03E-06 -6.59E-05 -1.46E-07 -2.00E-01 -4.36E-07 -2.99E-05 -1.13E-07 -1.50E-01 -1.96E-07 -1.31E-05 -8.33E-08 -1.00E-01 -9.04E-08 -5.33E-06 -5.46E-08 -5.00E-02 -3.54E-08 -1.70E-06 -2.69E-08 0.00E+00 2.13E-22 1.78E-22 3.62E-26 1.00E-01 4.57E-08 3.90E-08 5.14E-08 2.00E-01 8.87E-08 7.56E-08 9.97E-08 3.00E-01 1.29E-07 1.10E-07 1.45E-07 4.00E-01 1.67E-07 1.42E-07 1.88E-07 5.00E-01 2.03E-07 1.72E-07 2.28E-07 6.00E-01 2.36E-07 2.00E-07 2.65E-07 7.00E-01 2.67E-07 2.25E-07 2.99E-07 8.00E-01 2.95E-07 2.49E-07 3.31E-07 9.00E-01 3.21E-07 2.70E-07 3.61E-07 1.00E+00 3.45E-07 2.90E-07 3.88E-07 1.10E+00 3.67E-07 3.07E-07 4.12E-07 1.20E+00 3.87E-07 3.23E-07 4.34E-07 1.30E+00 4.05E-07 3.36E-07 4.54E-07 1.40E+00 4.20E-07 3.48E-07 4.72E-07 1.50E+00 4.34E-07 3.58E-07 4.87E-07 1.60E+00 4.46E-07 3.66E-07 5.00E-07 1.70E+00 4.55E-07 3.72E-07 5.11E-07 1.80E+00 4.63E-07 3.76E-07 5.20E-07 1.90E+00 4.69E-07 3.79E-07 5.27E-07 2.00E+00 4.74E-07 3.80E-07 5.32E-07 2.10E+00 4.76E-07 3.81E-07 5.35E-07 2.20E+00 4.77E-07 3.81E-07 5.36E-07 2.30E+00 4.78E-07 3.81E-07 5.37E-07 2.40E+00 4.78E-07 3.81E-07 5.37E-07 2.50E+00 4.78E-07 3.81E-07 5.38E-07 2.60E+00 4.78E-07 3.81E-07 5.38E-07 2.70E+00 4.78E-07 3.82E-07 5.38E-07 2.80E+00 4.78E-07 3.82E-07 5.38E-07 2.90E+00 4.78E-07 3.82E-07 5.38E-07 3.00E+00 4.78E-07 3.82E-07 5.38E-07 3.10E+00 4.79E-07 3.82E-07 5.38E-07 3.20E+00 4.79E-07 3.82E-07 5.38E-07 3.30E+00 4.79E-07 3.82E-07 5.38E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 4.81E-07 3.84E-07 5.41E-07 -3.20E+00 4.81E-07 3.84E-07 5.41E-07 -3.10E+00 4.81E-07 3.84E-07 5.41E-07 -3.00E+00 4.81E-07 3.84E-07 5.41E-07 -2.90E+00 4.81E-07 3.84E-07 5.41E-07 -2.80E+00 4.80E-07 3.84E-07 5.41E-07 -2.70E+00 4.80E-07 3.84E-07 5.41E-07 -2.60E+00 4.80E-07 3.84E-07 5.41E-07 -2.50E+00 4.80E-07 3.83E-07 5.41E-07 -2.40E+00 4.80E-07 3.83E-07 5.41E-07 -2.30E+00 4.80E-07 3.83E-07 5.40E-07 -2.20E+00 4.80E-07 3.83E-07 5.40E-07 -2.10E+00 4.80E-07 3.83E-07 5.40E-07 -2.00E+00 4.80E-07 3.83E-07 5.40E-07 -1.90E+00 4.80E-07 3.83E-07 5.40E-07 -1.80E+00 4.80E-07 3.83E-07 5.40E-07 -1.70E+00 4.80E-07 3.83E-07 5.40E-07 -1.60E+00 4.80E-07 3.83E-07 5.40E-07 -1.50E+00 4.80E-07 3.83E-07 5.40E-07 -1.40E+00 4.80E-07 3.83E-07 5.40E-07 -1.30E+00 4.80E-07 3.83E-07 5.40E-07 -1.20E+00 4.79E-07 3.83E-07 5.40E-07 -1.10E+00 4.79E-07 3.82E-07 5.39E-07 -1.00E+00 4.79E-07 3.82E-07 5.39E-07 -9.00E-01 4.79E-07 3.82E-07 5.39E-07 -8.00E-01 4.79E-07 3.82E-07 5.39E-07 -7.00E-01 4.79E-07 3.82E-07 5.39E-07 -6.00E-01 4.79E-07 3.82E-07 5.39E-07 -5.00E-01 4.79E-07 3.82E-07 5.39E-07 -4.00E-01 4.79E-07 3.82E-07 5.39E-07 -3.00E-01 4.79E-07 3.82E-07 5.39E-07 -2.00E-01 4.79E-07 3.82E-07 5.39E-07 -1.00E-01 4.79E-07 3.82E-07 5.39E-07 0.00E+00 4.79E-07 3.82E-07 5.39E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin A2 Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.42E+00 -1.40E+00 -1.43E+00 -3.20E+00 -1.36E+00 -1.35E+00 -1.37E+00 -3.10E+00 -1.30E+00 -1.29E+00 -1.31E+00 -3.00E+00 -1.24E+00 -1.23E+00 -1.25E+00 -2.90E+00 -1.18E+00 -1.17E+00 -1.18E+00 -2.80E+00 -1.12E+00 -1.12E+00 -1.12E+00 -2.70E+00 -1.06E+00 -1.06E+00 -1.06E+00 -2.60E+00 -9.98E-01 -1.00E+00 -9.96E-01 -2.50E+00 -9.39E-01 -9.48E-01 -9.34E-01 -2.40E+00 -8.80E-01 -8.92E-01 -8.72E-01 -2.30E+00 -8.21E-01 -8.36E-01 -8.10E-01 -2.20E+00 -7.62E-01 -7.80E-01 -7.48E-01 -2.10E+00 -7.03E-01 -7.24E-01 -6.87E-01 -2.00E+00 -6.44E-01 -6.68E-01 -6.25E-01 -1.90E+00 -5.86E-01 -6.13E-01 -5.64E-01 -1.80E+00 -5.28E-01 -5.58E-01 -5.03E-01 -1.70E+00 -4.70E-01 -5.03E-01 -4.43E-01 -1.60E+00 -4.13E-01 -4.49E-01 -3.83E-01 -1.50E+00 -3.56E-01 -3.95E-01 -3.23E-01 -1.40E+00 -3.00E-01 -3.42E-01 -2.65E-01 -1.30E+00 -2.45E-01 -2.90E-01 -2.07E-01 -1.20E+00 -1.92E-01 -2.39E-01 -1.51E-01 -1.10E+00 -1.40E-01 -1.89E-01 -9.86E-02 -1.00E+00 -9.19E-02 -1.42E-01 -5.15E-02 -9.00E-01 -4.99E-02 -9.72E-02 -1.66E-02 -8.00E-01 -1.90E-02 -5.82E-02 -2.41E-03 -7.50E-01 -9.64E-03 -4.17E-02 -7.40E-04 -7.00E-01 -4.32E-03 -2.78E-02 -2.18E-04 -6.50E-01 -1.77E-03 -1.71E-02 -6.35E-05 -6.00E-01 -6.92E-04 -9.64E-03 -1.86E-05 -5.50E-01 -2.65E-04 -5.05E-03 -5.59E-06 -5.00E-01 -1.01E-04 -2.51E-03 -1.82E-06 -4.50E-01 -3.83E-05 -1.20E-03 -7.07E-07 -4.00E-01 -1.46E-05 -5.67E-04 -3.64E-07 -3.50E-01 -5.62E-06 -2.65E-04 -2.42E-07 -3.00E-01 -2.21E-06 -1.23E-04 -1.84E-07 -2.50E-01 -8.99E-07 -5.65E-05 -1.46E-07 -2.00E-01 -3.88E-07 -2.56E-05 -1.14E-07 -1.50E-01 -1.79E-07 -1.13E-05 -8.38E-08 -1.00E-01 -8.48E-08 -4.58E-06 -5.50E-08 -5.00E-02 -3.39E-08 -1.46E-06 -2.71E-08 0.00E+00 2.10E-22 1.80E-22 3.55E-26 1.00E-01 4.60E-08 3.93E-08 5.17E-08 2.00E-01 8.94E-08 7.63E-08 1.00E-07 3.00E-01 1.30E-07 1.11E-07 1.46E-07 4.00E-01 1.69E-07 1.43E-07 1.89E-07 5.00E-01 2.04E-07 1.74E-07 2.30E-07 6.00E-01 2.38E-07 2.02E-07 2.67E-07 7.00E-01 2.69E-07 2.27E-07 3.02E-07 8.00E-01 2.98E-07 2.51E-07 3.34E-07 9.00E-01 3.24E-07 2.73E-07 3.64E-07 1.00E+00 3.49E-07 2.93E-07 3.91E-07 1.10E+00 3.71E-07 3.10E-07 4.16E-07 1.20E+00 3.91E-07 3.26E-07 4.38E-07 1.30E+00 4.09E-07 3.40E-07 4.59E-07 1.40E+00 4.25E-07 3.52E-07 4.77E-07 1.50E+00 4.39E-07 3.62E-07 4.92E-07 1.60E+00 4.51E-07 3.71E-07 5.06E-07 1.70E+00 4.61E-07 3.77E-07 5.17E-07 1.80E+00 4.69E-07 3.82E-07 5.26E-07 1.90E+00 4.75E-07 3.85E-07 5.33E-07 2.00E+00 4.80E-07 3.87E-07 5.39E-07 2.10E+00 4.83E-07 3.88E-07 5.42E-07 2.20E+00 4.84E-07 3.89E-07 5.44E-07 2.30E+00 4.85E-07 3.90E-07 5.45E-07 2.40E+00 4.85E-07 3.92E-07 5.45E-07 2.50E+00 4.85E-07 3.94E-07 5.45E-07 2.60E+00 4.85E-07 3.97E-07 5.45E-07 2.70E+00 4.86E-07 4.02E-07 5.45E-07 2.80E+00 4.86E-07 4.08E-07 5.45E-07 2.90E+00 4.86E-07 4.17E-07 5.46E-07 3.00E+00 4.87E-07 4.28E-07 5.46E-07 3.10E+00 4.88E-07 4.44E-07 5.46E-07 3.20E+00 4.89E-07 4.64E-07 5.46E-07 3.30E+00 4.91E-07 4.88E-07 5.46E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 6.47E-05 9.28E-05 4.20E-05 -3.20E+00 5.45E-05 8.38E-05 3.08E-05 -3.10E+00 4.45E-05 7.48E-05 2.03E-05 -3.00E+00 3.48E-05 6.60E-05 1.10E-05 -2.90E+00 2.55E-05 5.72E-05 4.61E-06 -2.80E+00 1.69E-05 4.86E-05 2.32E-06 -2.70E+00 9.54E-06 4.02E-05 1.94E-06 -2.60E+00 4.45E-06 3.20E-05 1.83E-06 -2.50E+00 2.29E-06 2.42E-05 1.75E-06 -2.40E+00 1.75E-06 1.70E-05 1.67E-06 -2.30E+00 1.60E-06 1.06E-05 1.59E-06 -2.20E+00 1.52E-06 5.77E-06 1.51E-06 -2.10E+00 1.44E-06 2.94E-06 1.43E-06 -2.00E+00 1.36E-06 1.83E-06 1.35E-06 -1.90E+00 1.29E-06 1.48E-06 1.27E-06 -1.80E+00 1.21E-06 1.34E-06 1.20E-06 -1.70E+00 1.14E-06 1.26E-06 1.13E-06 -1.60E+00 1.07E-06 1.18E-06 1.05E-06 -1.50E+00 1.01E-06 1.11E-06 9.85E-07 -1.40E+00 9.40E-07 1.04E-06 9.18E-07 -1.30E+00 8.77E-07 9.78E-07 8.55E-07 -1.20E+00 8.17E-07 9.14E-07 7.95E-07 -1.10E+00 7.61E-07 8.53E-07 7.40E-07 -1.00E+00 7.09E-07 7.94E-07 6.92E-07 -9.00E-01 6.62E-07 7.38E-07 6.50E-07 -8.00E-01 6.21E-07 6.86E-07 6.16E-07 -7.00E-01 5.86E-07 6.37E-07 5.91E-07 -6.00E-01 5.57E-07 5.92E-07 5.74E-07 -5.00E-01 5.35E-07 5.53E-07 5.62E-07 -4.00E-01 5.19E-07 5.18E-07 5.55E-07 -3.00E-01 5.08E-07 4.88E-07 5.51E-07 -2.00E-01 5.00E-07 4.64E-07 5.49E-07 -1.00E-01 4.95E-07 4.44E-07 5.48E-07 0.00E+00 4.91E-07 4.28E-07 5.47E-07 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin SCL Vinl = 0.99V Vinh = 2.31V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 3.30V 3.00V 3.60V [GND_clamp] | voltage I(typ) I(min) I(max) | -3.30E+00 -1.16E+00 -1.10E+00 -1.21E+00 -3.20E+00 -1.11E+00 -1.06E+00 -1.16E+00 -3.10E+00 -1.06E+00 -1.01E+00 -1.11E+00 -3.00E+00 -1.01E+00 -9.71E-01 -1.05E+00 -2.90E+00 -9.62E-01 -9.26E-01 -1.00E+00 -2.80E+00 -9.14E-01 -8.82E-01 -9.48E-01 -2.70E+00 -8.65E-01 -8.38E-01 -8.95E-01 -2.60E+00 -8.16E-01 -7.94E-01 -8.42E-01 -2.50E+00 -7.68E-01 -7.50E-01 -7.90E-01 -2.40E+00 -7.20E-01 -7.06E-01 -7.37E-01 -2.30E+00 -6.72E-01 -6.62E-01 -6.85E-01 -2.20E+00 -6.23E-01 -6.18E-01 -6.32E-01 -2.10E+00 -5.75E-01 -5.74E-01 -5.80E-01 -2.00E+00 -5.28E-01 -5.31E-01 -5.28E-01 -1.90E+00 -4.80E-01 -4.88E-01 -4.76E-01 -1.80E+00 -4.33E-01 -4.45E-01 -4.25E-01 -1.70E+00 -3.86E-01 -4.02E-01 -3.73E-01 -1.60E+00 -3.39E-01 -3.60E-01 -3.22E-01 -1.50E+00 -2.93E-01 -3.18E-01 -2.72E-01 -1.40E+00 -2.47E-01 -2.76E-01 -2.22E-01 -1.30E+00 -2.02E-01 -2.35E-01 -1.74E-01 -1.20E+00 -1.59E-01 -1.95E-01 -1.26E-01 -1.10E+00 -1.17E-01 -1.56E-01 -8.19E-02 -1.00E+00 -7.73E-02 -1.19E-01 -4.22E-02 -9.00E-01 -4.26E-02 -8.33E-02 -1.33E-02 -8.00E-01 -1.68E-02 -5.18E-02 -1.89E-03 -7.00E-01 -3.97E-03 -2.63E-02 -1.72E-04 -6.00E-01 -6.51E-04 -9.91E-03 -1.49E-05 -5.00E-01 -9.61E-05 -2.73E-03 -1.54E-06 -4.00E-01 -1.41E-06 -6.36E-04 -3.46E-08 -3.00E-01 -8.15E-07 -1.39E-05 -1.86E-09 -2.00E-01 -1.83E-09 -2.93E-06 -1.16E-11 -1.00E-01 -4.43E-11 -5.26E-08 -2.60E-11 0.00E+00 -2.00E-12 -2.99E-11 -4.56E-11 1.00E-01 -1.35E-12 3.78E-10 -2.74E-11 2.00E-01 -5.50E-13 3.90E-10 -3.39E-11 3.00E-01 -5.00E-14 3.80E-10 -2.58E-11 4.00E-01 -6.50E-13 3.80E-10 -4.68E-11 5.00E-01 1.65E-12 3.75E-10 -2.19E-11 6.00E-01 8.50E-13 3.73E-10 -2.87E-11 7.00E-01 1.10E-12 3.72E-10 -1.67E-11 8.00E-01 -3.00E-13 3.71E-10 -2.48E-11 9.00E-01 8.50E-13 3.69E-10 -2.63E-11 1.00E+00 4.00E-13 3.68E-10 -5.68E-11 1.10E+00 7.00E-13 3.69E-10 -2.92E-11 1.20E+00 0.00E+00 3.68E-10 -4.14E-11 1.30E+00 1.40E-12 3.69E-10 -2.56E-11 1.40E+00 2.60E-12 3.71E-10 -5.92E-11 1.50E+00 4.50E-13 3.71E-10 -3.10E-11 1.60E+00 2.80E-12 3.74E-10 -4.96E-11 1.70E+00 1.45E-12 3.73E-10 -1.77E-11 1.80E+00 2.85E-12 3.73E-10 -3.08E-11 1.90E+00 2.35E-12 3.76E-10 -7.60E-12 2.00E+00 5.30E-12 3.78E-10 -3.35E-11 2.10E+00 9.50E-13 3.80E-10 -4.00E-11 2.20E+00 2.15E-12 3.82E-10 -3.16E-11 2.30E+00 4.60E-12 3.85E-10 -3.28E-11 2.40E+00 1.85E-12 3.88E-10 -2.99E-11 2.50E+00 4.90E-12 3.87E-10 -2.02E-11 2.60E+00 4.85E-12 3.89E-10 -1.74E-11 2.70E+00 3.60E-12 3.92E-10 -4.38E-11 2.80E+00 3.90E-12 3.95E-10 -2.22E-11 2.90E+00 2.85E-12 3.93E-10 -8.85E-12 3.00E+00 4.30E-12 4.02E-10 -5.37E-11 3.10E+00 4.35E-12 4.04E-10 -1.53E-11 3.20E+00 3.50E-12 4.06E-10 -3.86E-11 3.30E+00 4.20E-12 4.09E-10 -1.80E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 1.11E-11 6.39E-10 -6.95E-12 -3.20E+00 1.03E-11 6.26E-10 -3.97E-11 -3.10E+00 1.03E-11 6.13E-10 -1.57E-11 -3.00E+00 1.02E-11 5.98E-10 -2.79E-11 -2.90E+00 9.00E-12 5.87E-10 -2.46E-11 -2.80E+00 8.25E-12 5.76E-10 -1.15E-11 -2.70E+00 8.65E-12 5.67E-10 -3.72E-11 -2.60E+00 8.45E-12 5.56E-10 -7.50E-12 -2.50E+00 6.20E-12 5.49E-10 -3.63E-11 -2.40E+00 7.60E-12 5.39E-10 -4.15E-12 -2.30E+00 7.65E-12 5.28E-10 -1.90E-12 -2.20E+00 7.50E-12 5.17E-10 1.14E-11 -2.10E+00 5.55E-12 5.10E-10 -2.10E-10 -2.00E+00 5.25E-12 5.02E-10 -9.80E-12 -1.90E+00 9.55E-12 4.95E-10 -1.34E-11 -1.80E+00 6.95E-12 4.87E-10 -1.82E-11 -1.70E+00 8.40E-12 4.83E-10 -4.60E-12 -1.60E+00 7.10E-12 4.75E-10 -1.46E-11 -1.50E+00 7.30E-12 4.66E-10 -1.53E-11 -1.40E+00 6.55E-12 4.59E-10 -5.45E-12 -1.30E+00 6.25E-12 4.53E-10 -1.45E-11 -1.20E+00 6.15E-12 4.47E-10 -2.13E-11 -1.10E+00 5.75E-12 4.43E-10 -1.27E-11 -1.00E+00 6.50E-12 4.37E-10 -3.79E-11 -9.00E-01 5.15E-12 4.35E-10 -1.23E-11 -8.00E-01 5.65E-12 4.29E-10 -2.03E-11 -7.00E-01 6.00E-12 4.23E-10 -5.11E-11 -6.00E-01 4.85E-12 4.20E-10 -5.50E-12 -5.00E-01 4.90E-12 4.15E-10 -2.03E-11 -4.00E-01 4.40E-12 4.11E-10 -2.89E-11 -3.00E-01 4.80E-12 4.09E-10 -2.46E-11 -2.00E-01 4.40E-12 4.06E-10 -4.08E-11 -1.00E-01 2.90E-12 4.04E-10 -1.00E-11 0.00E+00 4.20E-12 4.02E-10 -2.71E-11 | | End [Model] InputModel4 | |**********************OutputModel********************************** [Model] OutputModel Model_type Open_drain | Model for pin EVENT C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 3.00E-06 0.00E+00 4.00E-06 -3.20E+00 3.00E-06 0.00E+00 4.00E-06 -3.10E+00 3.00E-06 0.00E+00 8.00E-06 -3.00E+00 3.00E-06 0.00E+00 4.00E-06 -2.90E+00 3.00E-06 0.00E+00 8.00E-06 -2.80E+00 3.00E-06 -8.00E-06 4.00E-06 -2.70E+00 3.00E-06 -8.00E-06 8.00E-06 -2.60E+00 3.00E-06 8.00E-06 4.00E-06 -2.50E+00 3.00E-06 0.00E+00 4.00E-06 -2.40E+00 3.00E-06 0.00E+00 4.00E-06 -2.30E+00 3.00E-06 0.00E+00 4.00E-06 -2.20E+00 3.00E-06 8.00E-06 4.00E-06 -2.10E+00 0.00E+00 0.00E+00 4.00E-06 -2.00E+00 3.00E-06 -8.00E-06 4.00E-06 -1.90E+00 1.10E-05 8.00E-06 4.00E-06 -1.80E+00 3.00E-06 -8.00E-06 4.00E-06 -1.70E+00 3.00E-06 -8.00E-06 4.00E-06 -1.60E+00 3.00E-06 8.00E-06 4.00E-06 -1.50E+00 1.10E-05 8.00E-06 4.00E-06 -1.40E+00 3.00E-06 -8.00E-06 4.00E-06 -1.30E+00 3.00E-06 0.00E+00 8.00E-06 -1.20E+00 3.00E-06 8.00E-06 4.00E-06 -1.10E+00 3.00E-06 8.00E-06 -1.86E-02 -1.00E+00 -2.71E-02 -9.86E-03 -4.80E-02 -9.50E-01 -3.04E-02 -1.65E-02 -5.40E-02 -9.00E-01 -3.42E-02 -1.80E-02 -5.91E-02 -8.50E-01 -3.82E-02 -1.99E-02 -6.19E-02 -8.00E-01 -4.18E-02 -2.21E-02 -6.19E-02 -7.50E-01 -4.38E-02 -2.44E-02 -6.01E-02 -7.00E-01 -4.40E-02 -2.65E-02 -5.75E-02 -6.50E-01 -4.26E-02 -2.81E-02 -5.44E-02 -6.00E-01 -4.04E-02 -2.84E-02 -5.09E-02 -5.50E-01 -3.76E-02 -2.76E-02 -4.70E-02 -5.00E-01 -3.45E-02 -2.60E-02 -4.28E-02 -4.50E-01 -3.11E-02 -2.38E-02 -3.85E-02 -4.00E-01 -2.76E-02 -2.13E-02 -3.41E-02 -3.50E-01 -2.41E-02 -1.86E-02 -2.98E-02 -3.00E-01 -2.06E-02 -1.59E-02 -2.55E-02 -2.50E-01 -1.71E-02 -1.32E-02 -2.12E-02 -2.00E-01 -1.36E-02 -1.05E-02 -1.69E-02 -1.50E-01 -1.02E-02 -7.85E-03 -1.27E-02 -1.00E-01 -6.80E-03 -5.20E-03 -8.44E-03 -5.00E-02 -3.41E-03 -2.60E-03 -4.22E-03 0.00E+00 -5.53E-05 -2.88E-05 -4.10E-05 1.00E-01 6.54E-03 5.00E-03 8.22E-03 2.00E-01 1.30E-02 9.90E-03 1.64E-02 3.00E-01 1.92E-02 1.46E-02 2.43E-02 4.00E-01 2.51E-02 1.90E-02 3.19E-02 5.00E-01 3.08E-02 2.32E-02 3.91E-02 6.00E-01 3.61E-02 2.71E-02 4.60E-02 7.00E-01 4.11E-02 3.08E-02 5.25E-02 8.00E-01 4.57E-02 3.42E-02 5.85E-02 9.00E-01 4.99E-02 3.72E-02 6.41E-02 1.00E+00 5.36E-02 4.00E-02 6.91E-02 1.20E+00 6.00E-02 4.46E-02 7.74E-02 1.40E+00 6.47E-02 4.79E-02 8.36E-02 1.60E+00 6.79E-02 5.01E-02 8.80E-02 1.80E+00 6.99E-02 5.15E-02 9.08E-02 2.00E+00 7.10E-02 5.22E-02 9.23E-02 2.20E+00 7.15E-02 5.26E-02 9.31E-02 2.40E+00 7.17E-02 5.28E-02 9.33E-02 2.60E+00 7.18E-02 5.28E-02 9.33E-02 2.80E+00 7.17E-02 5.28E-02 9.31E-02 3.00E+00 7.15E-02 5.28E-02 9.28E-02 3.20E+00 7.13E-02 5.27E-02 9.24E-02 3.40E+00 7.11E-02 5.26E-02 9.20E-02 3.60E+00 7.09E-02 5.26E-02 9.15E-02 3.80E+00 7.06E-02 5.24E-02 9.11E-02 4.00E+00 7.04E-02 5.23E-02 9.06E-02 4.20E+00 7.01E-02 5.22E-02 9.01E-02 4.40E+00 6.98E-02 5.21E-02 8.96E-02 4.60E+00 6.96E-02 5.20E-02 8.91E-02 4.80E+00 6.93E-02 5.19E-02 8.87E-02 5.00E+00 6.91E-02 5.18E-02 8.82E-02 5.20E+00 6.89E-02 5.18E-02 8.78E-02 5.40E+00 6.87E-02 5.18E-02 8.74E-02 5.60E+00 6.86E-02 5.19E-02 8.71E-02 5.80E+00 7.00E-02 5.20E-02 8.84E-02 6.00E+00 6.98E-02 5.23E-02 8.79E-02 | [GND_clamp] | -3.30E+00 -9.38E-01 -9.12E-01 -9.65E-01 -3.20E+00 -8.98E-01 -8.75E-01 -9.23E-01 -3.10E+00 -8.59E-01 -8.39E-01 -8.81E-01 -3.00E+00 -8.20E-01 -8.03E-01 -8.39E-01 -2.90E+00 -7.81E-01 -7.67E-01 -7.98E-01 -2.80E+00 -7.42E-01 -7.31E-01 -7.56E-01 -2.70E+00 -7.03E-01 -6.95E-01 -7.14E-01 -2.60E+00 -6.65E-01 -6.59E-01 -6.73E-01 -2.50E+00 -6.26E-01 -6.23E-01 -6.31E-01 -2.40E+00 -5.87E-01 -5.87E-01 -5.90E-01 -2.30E+00 -5.49E-01 -5.52E-01 -5.49E-01 -2.20E+00 -5.10E-01 -5.16E-01 -5.07E-01 -2.10E+00 -4.72E-01 -4.80E-01 -4.66E-01 -2.00E+00 -4.33E-01 -4.45E-01 -4.25E-01 -1.90E+00 -3.95E-01 -4.10E-01 -3.84E-01 -1.80E+00 -3.57E-01 -3.75E-01 -3.44E-01 -1.70E+00 -3.20E-01 -3.40E-01 -3.03E-01 -1.60E+00 -2.82E-01 -3.05E-01 -2.63E-01 -1.50E+00 -2.45E-01 -2.71E-01 -2.23E-01 -1.40E+00 -2.09E-01 -2.37E-01 -1.84E-01 -1.30E+00 -1.72E-01 -2.03E-01 -1.46E-01 -1.20E+00 -1.37E-01 -1.71E-01 -1.08E-01 -1.10E+00 -1.03E-01 -1.38E-01 -7.25E-02 -1.00E+00 -7.08E-02 -1.07E-01 -4.01E-02 -9.00E-01 -4.17E-02 -7.79E-02 -1.47E-02 -8.00E-01 -1.85E-02 -5.10E-02 -2.52E-03 -7.00E-01 -5.12E-03 -2.82E-02 -6.57E-04 -6.00E-01 -9.05E-04 -1.20E-02 -3.45E-04 -5.00E-01 -1.36E-04 -1.21E-03 -2.55E-05 -4.00E-01 -1.08E-05 -1.50E-04 -3.02E-07 -3.00E-01 -2.79E-07 -1.01E-05 -2.13E-09 -2.00E-01 -6.12E-09 -5.07E-07 -8.43E-11 -1.00E-01 -1.76E-10 -2.29E-08 -5.00E-11 0.00E+00 -4.60E-12 -2.08E-10 2.20E-12 1.00E-01 -9.50E-13 8.58E-10 -9.60E-12 2.00E-01 -4.00E-13 8.91E-10 -2.61E-11 3.00E-01 5.00E-14 8.88E-10 -7.15E-12 4.00E-01 -2.50E-13 8.78E-10 -4.65E-12 5.00E-01 5.50E-13 8.74E-10 -3.98E-11 6.00E-01 -5.00E-13 8.69E-10 -1.90E-12 7.00E-01 8.50E-13 8.64E-10 -2.76E-11 8.00E-01 1.35E-12 8.61E-10 -1.81E-11 9.00E-01 2.20E-12 8.63E-10 -3.45E-11 1.00E+00 1.20E-12 8.64E-10 -5.75E-12 1.20E+00 2.40E-12 8.78E-10 -3.25E-12 1.40E+00 2.20E-12 8.97E-10 -1.58E-11 1.60E+00 3.35E-12 9.29E-10 -1.74E-11 1.80E+00 4.45E-12 9.77E-10 -1.34E-11 2.00E+00 3.90E-12 1.05E-09 1.10E-12 2.20E+00 5.50E-12 1.16E-09 -6.25E-12 2.40E+00 5.35E-12 1.33E-09 -2.87E-11 2.60E+00 7.45E-12 1.60E-09 1.41E-11 2.80E+00 6.45E-12 1.99E-09 -2.15E-11 3.00E+00 6.80E-12 2.53E-09 -1.47E-11 3.20E+00 7.75E-12 3.27E-09 -3.56E-11 3.30E+00 7.55E-12 3.71E-09 -3.05E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.43E-11 5.03E-08 3.50E-12 -3.20E+00 2.19E-11 4.74E-08 -4.64E-11 -3.10E+00 1.97E-11 4.45E-08 5.55E-12 -3.00E+00 1.92E-11 4.16E-08 -1.10E-11 -2.90E+00 1.85E-11 3.89E-08 -1.50E-12 -2.80E+00 1.80E-11 3.61E-08 1.65E-12 -2.70E+00 1.69E-11 3.36E-08 -1.39E-11 -2.60E+00 1.67E-11 3.12E-08 4.55E-12 -2.50E+00 1.57E-11 2.89E-08 -1.46E-11 -2.40E+00 1.57E-11 2.69E-08 -7.90E-12 -2.30E+00 1.54E-11 2.49E-08 -1.67E-11 -2.20E+00 1.47E-11 2.30E-08 -2.67E-11 -2.10E+00 1.47E-11 2.13E-08 7.00E-12 -2.00E+00 1.48E-11 1.97E-08 -1.77E-11 -1.90E+00 1.44E-11 1.81E-08 -7.35E-12 -1.80E+00 1.41E-11 1.67E-08 -1.14E-11 -1.70E+00 1.33E-11 1.54E-08 -1.90E-12 -1.60E+00 1.38E-11 1.41E-08 -2.41E-11 -1.50E+00 1.31E-11 1.29E-08 -2.68E-11 -1.40E+00 1.20E-11 1.18E-08 -2.40E-12 -1.30E+00 1.19E-11 1.08E-08 5.15E-12 -1.20E+00 1.16E-11 9.88E-09 -3.59E-11 -1.10E+00 1.19E-11 9.00E-09 2.75E-12 -1.00E+00 1.13E-11 8.16E-09 5.35E-12 -9.00E-01 1.01E-11 7.37E-09 -2.96E-11 -8.00E-01 1.02E-11 6.63E-09 -1.26E-11 -7.00E-01 9.70E-12 5.94E-09 -8.25E-12 -6.00E-01 1.10E-11 5.29E-09 -5.66E-11 -5.00E-01 8.70E-12 4.71E-09 -4.95E-12 -4.00E-01 9.10E-12 4.19E-09 -7.90E-12 -3.00E-01 8.80E-12 3.71E-09 1.70E-11 -2.00E-01 9.70E-12 3.27E-09 -5.93E-11 -1.00E-01 8.60E-12 2.86E-09 -6.40E-12 0.00E+00 7.55E-12 2.53E-09 2.20E-12 | | [Ramp] | variable typ min max dV/dt_f 2.09V/106.8ns 1.93V/14.4ns 2.30V/10.8ns dV/dt_r 2.07V/205ns 1.88V/209ns 2.28V/209ns R_load = 1k | | | End [Model] OutputModel | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.99V Vinh = 2.31V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 3.30V 3.00V 3.60V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -3.30E+00 -5.54E-04 0.00E+00 -1.19E-03 -3.20E+00 -5.81E-04 0.00E+00 -1.25E-03 -3.10E+00 -6.11E-04 0.00E+00 -1.32E-03 -3.00E+00 -6.44E-04 0.00E+00 -1.40E-03 -2.90E+00 -6.81E-04 0.00E+00 -1.48E-03 -2.80E+00 -7.23E-04 0.00E+00 -1.58E-03 -2.70E+00 -7.69E-04 0.00E+00 -1.69E-03 -2.60E+00 -8.23E-04 0.00E+00 -1.82E-03 -2.50E+00 -8.83E-04 0.00E+00 -1.97E-03 -2.40E+00 -9.54E-04 0.00E+00 -2.14E-03 -2.30E+00 -1.04E-03 0.00E+00 -2.35E-03 -2.20E+00 -1.13E-03 0.00E+00 -2.60E-03 -2.10E+00 -1.25E-03 0.00E+00 -2.91E-03 -2.00E+00 -1.39E-03 0.00E+00 -3.29E-03 -1.90E+00 -1.57E-03 0.00E+00 -3.79E-03 -1.80E+00 -1.80E-03 0.00E+00 -4.45E-03 -1.70E+00 -2.09E-03 0.00E+00 -5.37E-03 -1.60E+00 -2.49E-03 0.00E+00 -6.72E-03 -1.50E+00 -3.07E-03 0.00E+00 -8.83E-03 -1.40E+00 -3.92E-03 0.00E+00 -1.23E-02 -1.30E+00 -5.26E-03 0.00E+00 -1.83E-02 -1.20E+00 -7.42E-03 0.00E+00 -2.73E-02 -1.10E+00 -1.07E-02 0.00E+00 -3.86E-02 -1.00E+00 -1.46E-02 0.00E+00 -5.24E-02 -9.50E-01 -1.67E-02 0.00E+00 -5.93E-02 -9.00E-01 -2.05E-02 0.00E+00 -6.46E-02 -8.50E-01 -2.36E-02 0.00E+00 -6.68E-02 -8.00E-01 -2.66E-02 0.00E+00 -6.60E-02 -7.50E-01 -2.89E-02 -2.75E-03 -6.34E-02 -7.00E-01 -2.99E-02 -3.91E-03 -6.00E-02 -6.50E-01 -2.95E-02 -5.31E-03 -5.64E-02 -6.00E-01 -2.81E-02 -6.63E-03 -5.27E-02 -5.50E-01 -2.62E-02 -7.44E-03 -4.90E-02 -5.00E-01 -2.41E-02 -7.60E-03 -4.51E-02 -4.50E-01 -2.18E-02 -7.28E-03 -4.11E-02 -4.00E-01 -1.95E-02 -6.63E-03 -3.70E-02 -3.50E-01 -1.71E-02 -5.84E-03 -3.27E-02 -3.00E-01 -1.46E-02 -4.99E-03 -2.82E-02 -2.50E-01 -1.22E-02 -4.13E-03 -2.37E-02 -2.00E-01 -9.75E-03 -3.27E-03 -1.90E-02 -1.50E-01 -7.31E-03 -2.43E-03 -1.43E-02 -1.00E-01 -4.87E-03 -1.61E-03 -9.57E-03 -5.00E-02 -2.43E-03 -8.00E-04 -4.80E-03 0.00E+00 -5.01E-06 -9.09E-06 5.16E-11 1.00E-01 4.72E-03 1.51E-03 9.41E-03 2.00E-01 9.20E-03 2.96E-03 1.84E-02 3.00E-01 1.34E-02 4.29E-03 2.69E-02 4.00E-01 1.73E-02 5.52E-03 3.50E-02 5.00E-01 2.10E-02 6.64E-03 4.27E-02 6.00E-01 2.44E-02 7.64E-03 5.00E-02 7.00E-01 2.75E-02 8.53E-03 5.68E-02 8.00E-01 3.03E-02 9.30E-03 6.32E-02 9.00E-01 3.29E-02 9.96E-03 6.93E-02 1.00E+00 3.52E-02 1.05E-02 7.49E-02 1.20E+00 3.92E-02 1.13E-02 8.49E-02 1.40E+00 4.23E-02 1.18E-02 9.33E-02 1.60E+00 4.47E-02 1.21E-02 1.00E-01 1.80E+00 4.63E-02 1.23E-02 1.05E-01 2.00E+00 4.74E-02 1.25E-02 1.07E-01 2.20E+00 4.81E-02 1.26E-02 1.08E-01 2.40E+00 4.87E-02 1.27E-02 1.09E-01 2.60E+00 4.92E-02 1.28E-02 1.10E-01 2.80E+00 4.96E-02 1.29E-02 1.10E-01 3.00E+00 4.99E-02 1.30E-02 1.10E-01 3.20E+00 5.02E-02 1.31E-02 1.11E-01 3.40E+00 5.05E-02 1.32E-02 1.11E-01 3.60E+00 5.08E-02 1.32E-02 1.11E-01 3.80E+00 5.10E-02 1.33E-02 1.12E-01 4.00E+00 5.12E-02 1.33E-02 1.12E-01 4.20E+00 5.14E-02 1.34E-02 1.12E-01 4.40E+00 5.16E-02 1.35E-02 1.12E-01 4.60E+00 5.18E-02 1.35E-02 1.12E-01 4.80E+00 5.19E-02 1.36E-02 1.13E-01 5.00E+00 5.21E-02 1.36E-02 1.13E-01 5.20E+00 5.23E-02 1.37E-02 1.13E-01 5.40E+00 5.25E-02 1.37E-02 1.13E-01 5.60E+00 5.26E-02 1.38E-02 1.13E-01 5.80E+00 5.28E-02 1.39E-02 1.13E-01 6.00E+00 5.30E-02 1.40E-02 1.14E-01 | [GND_clamp] | -3.30E+00 -1.39E+00 -1.40E+00 -1.39E+00 -3.20E+00 -1.34E+00 -1.34E+00 -1.33E+00 -3.10E+00 -1.28E+00 -1.29E+00 -1.27E+00 -3.00E+00 -1.22E+00 -1.23E+00 -1.21E+00 -2.90E+00 -1.16E+00 -1.18E+00 -1.15E+00 -2.80E+00 -1.11E+00 -1.12E+00 -1.09E+00 -2.70E+00 -1.05E+00 -1.07E+00 -1.04E+00 -2.60E+00 -9.91E-01 -1.01E+00 -9.76E-01 -2.50E+00 -9.34E-01 -9.59E-01 -9.16E-01 -2.40E+00 -8.77E-01 -9.04E-01 -8.57E-01 -2.30E+00 -8.20E-01 -8.50E-01 -7.98E-01 -2.20E+00 -7.64E-01 -7.96E-01 -7.39E-01 -2.10E+00 -7.07E-01 -7.43E-01 -6.80E-01 -2.00E+00 -6.51E-01 -6.89E-01 -6.21E-01 -1.90E+00 -5.95E-01 -6.36E-01 -5.62E-01 -1.80E+00 -5.39E-01 -5.83E-01 -5.04E-01 -1.70E+00 -4.84E-01 -5.30E-01 -4.46E-01 -1.60E+00 -4.28E-01 -4.77E-01 -3.89E-01 -1.50E+00 -3.74E-01 -4.25E-01 -3.31E-01 -1.40E+00 -3.20E-01 -3.74E-01 -2.75E-01 -1.30E+00 -2.66E-01 -3.23E-01 -2.20E-01 -1.20E+00 -2.14E-01 -2.72E-01 -1.66E-01 -1.10E+00 -1.64E-01 -2.23E-01 -1.14E-01 -1.00E+00 -1.15E-01 -1.76E-01 -6.62E-02 -9.00E-01 -7.12E-02 -1.31E-01 -2.72E-02 -8.00E-01 -3.44E-02 -8.85E-02 -5.50E-03 -7.00E-01 -1.08E-02 -5.19E-02 -5.65E-04 -6.00E-01 -2.08E-03 -2.40E-02 -4.88E-05 -5.00E-01 -3.18E-04 -8.03E-03 -4.39E-06 -4.00E-01 -2.72E-05 -2.05E-03 -7.98E-07 -3.00E-01 -8.48E-07 -4.61E-04 -6.86E-09 -2.00E-01 -2.07E-08 -9.73E-06 -7.11E-11 -1.00E-01 -4.90E-10 -1.74E-08 1.18E-11 0.00E+00 -2.50E-12 -5.85E-10 6.85E-12 1.00E-01 7.65E-12 3.01E-09 -1.63E-11 2.00E-01 8.20E-12 3.14E-09 1.25E-12 3.00E-01 8.40E-12 3.12E-09 -3.65E-11 4.00E-01 8.20E-12 3.11E-09 -7.05E-11 5.00E-01 8.20E-12 3.09E-09 -4.04E-11 6.00E-01 7.65E-12 3.09E-09 -2.09E-10 7.00E-01 9.25E-12 3.07E-09 -1.46E-10 8.00E-01 9.15E-12 3.08E-09 3.58E-11 9.00E-01 8.15E-12 3.08E-09 3.14E-10 1.00E+00 9.20E-12 3.09E-09 -1.33E-10 1.20E+00 1.01E-11 3.11E-09 -1.50E-10 1.40E+00 9.65E-12 3.15E-09 -4.67E-10 1.60E+00 1.01E-11 3.18E-09 -7.09E-10 1.80E+00 1.01E-11 3.22E-09 2.39E-10 2.00E+00 1.12E-11 3.27E-09 6.06E-10 2.20E+00 1.09E-11 3.31E-09 1.59E-10 2.40E+00 1.17E-11 3.36E-09 4.55E-11 2.60E+00 1.20E-11 3.41E-09 -1.30E-12 2.80E+00 1.29E-11 3.46E-09 -4.50E-13 3.00E+00 1.41E-11 3.52E-09 1.31E-11 3.20E+00 1.40E-11 3.58E-09 -2.52E-11 3.30E+00 1.42E-11 3.60E-09 6.30E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -3.30E+00 2.73E-11 5.06E-09 1.30E-12 -3.20E+00 2.71E-11 5.00E-09 -2.50E-12 -3.10E+00 2.57E-11 4.93E-09 1.45E-11 -3.00E+00 2.43E-11 4.87E-09 7.50E-13 -2.90E+00 2.46E-11 4.80E-09 -5.35E-12 -2.80E+00 2.38E-11 4.74E-09 1.13E-11 -2.70E+00 2.41E-11 4.67E-09 -3.25E-12 -2.60E+00 2.24E-11 4.62E-09 -8.75E-12 -2.50E+00 2.21E-11 4.56E-09 1.39E-11 -2.40E+00 2.23E-11 4.50E-09 9.20E-12 -2.30E+00 2.22E-11 4.44E-09 6.50E-13 -2.20E+00 2.11E-11 4.39E-09 1.92E-11 -2.10E+00 2.07E-11 4.34E-09 -1.27E-11 -2.00E+00 2.06E-11 4.29E-09 -2.06E-11 -1.90E+00 2.11E-11 4.24E-09 -1.50E-12 -1.80E+00 1.97E-11 4.19E-09 4.85E-12 -1.70E+00 1.96E-11 4.14E-09 8.90E-12 -1.60E+00 1.96E-11 4.10E-09 3.01E-11 -1.50E+00 1.79E-11 4.06E-09 -3.87E-11 -1.40E+00 1.85E-11 4.00E-09 -2.75E-12 -1.30E+00 1.72E-11 3.97E-09 3.37E-11 -1.20E+00 1.72E-11 3.92E-09 -4.69E-11 -1.10E+00 1.77E-11 3.89E-09 -1.75E-11 -1.00E+00 1.79E-11 3.85E-09 2.00E-13 -9.00E-01 1.66E-11 3.82E-09 -2.00E-12 -8.00E-01 1.58E-11 3.78E-09 8.60E-12 -7.00E-01 1.68E-11 3.74E-09 5.90E-12 -6.00E-01 1.59E-11 3.71E-09 1.29E-11 -5.00E-01 1.60E-11 3.68E-09 -1.02E-11 -4.00E-01 1.56E-11 3.64E-09 1.20E-12 -3.00E-01 1.45E-11 3.60E-09 -4.86E-11 -2.00E-01 1.56E-11 3.58E-09 1.89E-11 -1.00E-01 1.48E-11 3.55E-09 -1.47E-11 0.00E+00 1.42E-11 3.52E-09 4.65E-12 | | [Ramp] | variable typ min max dV/dt_f 2.01V/41ns 1.88V/41ns 2.24V/25ns dV/dt_r 2.04V/195ns 1.90V/187ns 2.24V/182ns R_load = 1k | | | | End [Model] IOModel | | End [Component] 2K_I2C_EEPROM_AND_THERMAL_SENSOR@3.3V | [End]