|************************************************************************ [IBIS Ver] 2.1 [File name] f2416c22.ibs | f=TDFN, 2416c=abbr chip name, 22=2.2V Vcc [File Rev] 1.00 [Date] 1-August-2008 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C16 rev.G in TDFN 2x3 package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 16K_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 94.00m 80.00m 117.50m L_pkg 1.82nH 1.55nH 2.28nH C_pkg 0.11pF 0.097pF 0.138pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 NC 3 A2 NC 4 VSS GND 5 SDA IOModel 6 SCL InputModel1 7 WP InputModel2 8 VCC POWER | |**********************InputModel1********************************** [Model] InputModel1 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.49E-01 -3.63E-01 -3.76E-01 -2.10E+00 -3.21E-01 -3.37E-01 -3.44E-01 -2.00E+00 -2.94E-01 -3.11E-01 -3.12E-01 -1.90E+00 -2.67E-01 -2.85E-01 -2.80E-01 -1.80E+00 -2.40E-01 -2.59E-01 -2.48E-01 -1.70E+00 -2.13E-01 -2.33E-01 -2.17E-01 -1.60E+00 -1.86E-01 -2.07E-01 -1.86E-01 -1.50E+00 -1.60E-01 -1.82E-01 -1.54E-01 -1.40E+00 -1.33E-01 -1.57E-01 -1.24E-01 -1.30E+00 -1.07E-01 -1.32E-01 -9.34E-02 -1.20E+00 -8.18E-02 -1.07E-01 -6.41E-02 -1.10E+00 -5.73E-02 -8.29E-02 -3.73E-02 -1.00E+00 -3.47E-02 -5.98E-02 -1.61E-02 -9.00E-01 -1.55E-02 -3.84E-02 -2.55E-03 -8.00E-01 -3.21E-03 -1.97E-02 -7.99E-05 -7.50E-01 -9.35E-04 -1.21E-02 -1.19E-05 -7.00E-01 -2.27E-04 -6.29E-03 -1.76E-06 -6.50E-01 -5.19E-05 -2.68E-03 -2.59E-07 -6.00E-01 -1.17E-05 -9.63E-04 -3.82E-08 -5.50E-01 -2.61E-06 -3.14E-04 -5.63E-09 -5.00E-01 -5.85E-07 -9.83E-05 -8.31E-10 -4.50E-01 -1.31E-07 -3.04E-05 -1.24E-10 -4.00E-01 -2.93E-08 -9.35E-06 -1.92E-11 -3.50E-01 -6.56E-09 -2.87E-06 -3.70E-12 -3.00E-01 -1.47E-09 -8.83E-07 -1.29E-12 -2.50E-01 -3.29E-10 -2.71E-07 -8.10E-13 -2.00E-01 -7.39E-11 -8.26E-08 -6.08E-13 -1.50E-01 -1.67E-11 -2.49E-08 -4.51E-13 -1.00E-01 -3.80E-12 -7.12E-09 -3.00E-13 -5.00E-02 -7.89E-13 -1.67E-09 -1.50E-13 0.00E+00 2.24E-28 2.68E-21 0.00E+00 1.00E-01 4.95E-13 2.32E-10 3.99E-13 2.00E-01 9.00E-13 2.96E-10 7.98E-13 3.00E-01 1.30E-12 3.41E-10 1.19E-12 4.00E-01 1.70E-12 3.77E-10 1.60E-12 5.00E-01 2.10E-12 3.98E-10 2.00E-12 6.00E-01 2.50E-12 4.04E-10 2.39E-12 7.00E-01 2.90E-12 4.05E-10 2.79E-12 8.00E-01 3.30E-12 4.06E-10 3.19E-12 9.00E-01 3.70E-12 4.06E-10 3.58E-12 1.00E+00 4.10E-12 4.07E-10 3.99E-12 1.10E+00 4.50E-12 4.07E-10 4.38E-12 1.20E+00 4.90E-12 4.07E-10 4.77E-12 1.30E+00 5.29E-12 4.08E-10 5.17E-12 1.40E+00 5.70E-12 4.08E-10 5.57E-12 1.50E+00 6.10E-12 4.38E-10 5.97E-12 1.60E+00 6.49E-12 4.89E-10 6.38E-12 1.70E+00 6.90E-12 5.41E-10 6.76E-12 1.80E+00 7.30E-12 5.94E-10 7.16E-12 1.90E+00 7.70E-12 6.47E-10 7.57E-12 2.00E+00 8.10E-12 7.00E-10 7.99E-12 2.10E+00 8.49E-12 7.53E-10 8.38E-12 2.20E+00 8.90E-12 8.07E-10 8.75E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.77E-11 1.73E-09 1.96E-11 -2.10E+00 1.73E-11 1.68E-09 1.91E-11 -2.00E+00 1.69E-11 1.62E-09 1.88E-11 -1.90E+00 1.65E-11 1.57E-09 1.83E-11 -1.80E+00 1.61E-11 1.51E-09 1.79E-11 -1.70E+00 1.57E-11 1.46E-09 1.75E-11 -1.60E+00 1.53E-11 1.41E-09 1.71E-11 -1.50E+00 1.49E-11 1.35E-09 1.68E-11 -1.40E+00 1.45E-11 1.30E-09 1.63E-11 -1.30E+00 1.41E-11 1.24E-09 1.60E-11 -1.20E+00 1.37E-11 1.19E-09 1.55E-11 -1.10E+00 1.33E-11 1.13E-09 1.51E-11 -1.00E+00 1.29E-11 1.08E-09 1.47E-11 -9.00E-01 1.25E-11 1.02E-09 1.43E-11 -8.00E-01 1.21E-11 9.69E-10 1.39E-11 -7.00E-01 1.17E-11 9.15E-10 1.35E-11 -6.00E-01 1.13E-11 8.61E-10 1.32E-11 -5.00E-01 1.09E-11 8.07E-10 1.28E-11 -4.00E-01 1.05E-11 7.53E-10 1.23E-11 -3.00E-01 1.01E-11 7.00E-10 1.19E-11 -2.00E-01 9.69E-12 6.47E-10 1.15E-11 -1.00E-01 9.29E-12 5.94E-10 1.11E-11 0.00E+00 8.90E-12 5.41E-10 1.08E-11 | | End [Model] InputModel1 | |**********************Input Model2********************************** [Model] InputModel2 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -2.80E-01 -2.69E-01 -2.93E-01 -2.10E+00 -2.58E-01 -2.50E-01 -2.69E-01 -2.00E+00 -2.37E-01 -2.31E-01 -2.45E-01 -1.90E+00 -2.15E-01 -2.11E-01 -2.21E-01 -1.80E+00 -1.93E-01 -1.92E-01 -1.96E-01 -1.70E+00 -1.72E-01 -1.73E-01 -1.72E-01 -1.60E+00 -1.51E-01 -1.55E-01 -1.49E-01 -1.50E+00 -1.30E-01 -1.36E-01 -1.25E-01 -1.40E+00 -1.09E-01 -1.17E-01 -1.01E-01 -1.30E+00 -8.80E-02 -9.89E-02 -7.84E-02 -1.20E+00 -6.79E-02 -8.09E-02 -5.60E-02 -1.10E+00 -4.84E-02 -6.33E-02 -3.46E-02 -1.00E+00 -3.00E-02 -4.63E-02 -1.56E-02 -9.00E-01 -1.41E-02 -3.05E-02 -3.08E-03 -8.00E-01 -3.61E-03 -1.65E-02 -2.50E-04 -7.50E-01 -1.32E-03 -1.07E-02 -1.18E-04 -7.00E-01 -4.38E-04 -6.14E-03 -8.73E-05 -6.50E-01 -1.59E-04 -3.05E-03 -7.68E-05 -6.00E-01 -7.72E-05 -1.32E-03 -7.00E-05 -5.50E-01 -5.16E-05 -5.31E-04 -6.39E-05 -5.00E-01 -4.16E-05 -2.11E-04 -5.79E-05 -4.50E-01 -3.59E-05 -8.99E-05 -5.20E-05 -4.00E-01 -3.15E-05 -4.39E-05 -4.61E-05 -3.50E-01 -2.73E-05 -2.57E-05 -4.02E-05 -3.00E-01 -2.33E-05 -1.75E-05 -3.43E-05 -2.50E-01 -1.93E-05 -1.31E-05 -2.85E-05 -2.00E-01 -1.54E-05 -9.89E-06 -2.27E-05 -1.50E-01 -1.15E-05 -7.21E-06 -1.69E-05 -1.00E-01 -7.62E-06 -4.73E-06 -1.12E-05 -5.00E-02 -3.79E-06 -2.34E-06 -5.58E-06 0.00E+00 9.86E-26 1.55E-19 5.07E-27 1.00E-01 7.75E-06 5.06E-06 1.08E-05 2.00E-01 1.51E-05 9.90E-06 2.09E-05 3.00E-01 2.22E-05 1.45E-05 3.03E-05 4.00E-01 2.88E-05 1.89E-05 3.90E-05 5.00E-01 3.51E-05 2.31E-05 4.71E-05 6.00E-01 4.11E-05 2.70E-05 5.46E-05 7.00E-01 4.67E-05 3.07E-05 6.14E-05 8.00E-01 5.19E-05 3.41E-05 6.75E-05 9.00E-01 5.67E-05 3.72E-05 7.30E-05 1.00E+00 6.11E-05 3.43E-07 7.79E-05 1.10E+00 6.51E-05 3.61E-07 8.22E-05 1.20E+00 6.88E-05 3.75E-07 8.59E-05 1.30E+00 6.27E-07 3.87E-07 8.90E-05 1.40E+00 6.46E-07 3.96E-07 9.14E-05 1.50E+00 6.62E-07 4.03E-07 9.32E-05 1.60E+00 6.73E-07 4.07E-07 9.44E-05 1.70E+00 6.82E-07 4.09E-07 7.11E-07 1.80E+00 6.86E-07 4.10E-07 7.14E-07 1.90E+00 6.89E-07 4.10E-07 7.15E-07 2.00E+00 6.89E-07 4.10E-07 7.15E-07 2.10E+00 6.90E-07 4.10E-07 7.16E-07 2.20E+00 6.90E-07 4.11E-07 7.16E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 7.07E-07 1.32E-06 7.20E-07 -2.10E+00 6.99E-07 8.80E-07 7.20E-07 -2.00E+00 6.95E-07 5.85E-07 7.20E-07 -1.90E+00 6.93E-07 4.58E-07 7.19E-07 -1.80E+00 6.93E-07 4.27E-07 7.19E-07 -1.70E+00 6.92E-07 4.20E-07 7.19E-07 -1.60E+00 6.92E-07 4.16E-07 7.19E-07 -1.50E+00 6.92E-07 4.14E-07 7.19E-07 -1.40E+00 6.92E-07 4.13E-07 7.19E-07 -1.30E+00 6.92E-07 4.12E-07 7.19E-07 -1.20E+00 6.91E-07 4.12E-07 7.18E-07 -1.10E+00 6.91E-07 4.11E-07 7.18E-07 -1.00E+00 6.91E-07 4.11E-07 7.18E-07 -9.00E-01 6.91E-07 4.11E-07 7.18E-07 -8.00E-01 6.91E-07 4.11E-07 7.18E-07 -7.00E-01 6.91E-07 4.11E-07 7.18E-07 -6.00E-01 6.91E-07 4.11E-07 7.18E-07 -5.00E-01 6.91E-07 4.11E-07 7.17E-07 -4.00E-01 6.90E-07 4.10E-07 7.17E-07 -3.00E-01 6.90E-07 4.10E-07 7.17E-07 -2.00E-01 6.90E-07 4.10E-07 7.17E-07 -1.00E-01 6.90E-07 4.10E-07 7.17E-07 0.00E+00 6.90E-07 4.09E-07 7.17E-07 | | End [Model] InputModel2 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -5.98E-04 -3.91E-04 -8.46E-04 -2.10E+00 -6.57E-04 -4.25E-04 -9.39E-04 -2.00E+00 -7.28E-04 -4.66E-04 -1.05E-03 -1.90E+00 -8.16E-04 -5.14E-04 -1.20E-03 -1.80E+00 -9.26E-04 -5.74E-04 -1.38E-03 -1.70E+00 -1.07E-03 -6.47E-04 -1.63E-03 -1.60E+00 -1.26E-03 -7.42E-04 -1.99E-03 -1.50E+00 -1.52E-03 -8.66E-04 -2.51E-03 -1.40E+00 -1.91E-03 -1.03E-03 -3.33E-03 -1.30E+00 -2.50E-03 -1.27E-03 -4.75E-03 -1.20E+00 -3.46E-03 -1.62E-03 -7.22E-03 -1.10E+00 -5.01E-03 -2.15E-03 -1.10E-02 -1.00E+00 -7.16E-03 -2.94E-03 -1.53E-02 -9.50E-01 -8.32E-03 -3.44E-03 -1.80E-02 -9.00E-01 -9.50E-03 -3.97E-03 -2.14E-02 -8.50E-01 -1.08E-02 -4.49E-03 -2.45E-02 -8.00E-01 -1.22E-02 -4.98E-03 -2.57E-02 -7.50E-01 -1.35E-02 -5.43E-03 -2.52E-02 -7.00E-01 -1.40E-02 -5.86E-03 -2.40E-02 -6.50E-01 -1.37E-02 -6.22E-03 -2.25E-02 -6.00E-01 -1.28E-02 -6.38E-03 -2.09E-02 -5.50E-01 -1.18E-02 -6.24E-03 -1.92E-02 -5.00E-01 -1.07E-02 -5.84E-03 -1.75E-02 -4.50E-01 -9.63E-03 -5.28E-03 -1.57E-02 -4.00E-01 -8.52E-03 -4.66E-03 -1.40E-02 -3.50E-01 -7.41E-03 -4.02E-03 -1.22E-02 -3.00E-01 -6.32E-03 -3.38E-03 -1.05E-02 -2.50E-01 -5.23E-03 -2.75E-03 -8.74E-03 -2.00E-01 -4.15E-03 -2.14E-03 -6.99E-03 -1.50E-01 -3.09E-03 -1.56E-03 -5.24E-03 -1.00E-01 -2.04E-03 -1.00E-03 -3.49E-03 -5.00E-02 -1.01E-03 -4.81E-04 -1.74E-03 0.00E+00 -1.16E-20 -2.03E-18 -3.15E-11 1.00E-01 1.89E-03 8.32E-04 2.94E-03 2.00E-01 3.58E-03 1.50E-03 5.70E-03 3.00E-01 5.08E-03 2.00E-03 8.28E-03 4.00E-01 6.38E-03 2.35E-03 1.07E-02 5.00E-01 7.49E-03 2.56E-03 1.29E-02 6.00E-01 8.41E-03 2.65E-03 1.49E-02 7.00E-01 9.15E-03 2.72E-03 1.67E-02 8.00E-01 9.71E-03 2.78E-03 1.83E-02 9.00E-01 1.01E-02 2.83E-03 1.98E-02 1.00E+00 1.04E-02 2.88E-03 2.10E-02 1.20E+00 1.08E-02 2.97E-03 2.29E-02 1.40E+00 1.11E-02 3.04E-03 2.41E-02 1.60E+00 1.13E-02 3.10E-03 2.46E-02 1.80E+00 1.14E-02 3.16E-03 2.50E-02 2.00E+00 1.16E-02 3.21E-03 2.52E-02 2.20E+00 1.17E-02 3.26E-03 2.54E-02 2.40E+00 1.18E-02 3.31E-03 2.56E-02 2.60E+00 1.19E-02 3.36E-03 2.57E-02 2.80E+00 1.20E-02 3.40E-03 2.58E-02 3.00E+00 1.20E-02 3.44E-03 2.59E-02 3.20E+00 1.21E-02 3.48E-03 2.60E-02 3.40E+00 1.22E-02 3.52E-03 2.60E-02 3.60E+00 1.22E-02 3.56E-03 2.61E-02 3.80E+00 1.23E-02 3.60E-03 2.62E-02 4.00E+00 1.24E-02 3.64E-03 2.63E-02 4.20E+00 1.24E-02 3.68E-03 2.63E-02 4.40E+00 1.25E-02 3.71E-03 2.64E-02 | [GND_clamp] | -2.20E+00 -5.04E-01 -5.63E-01 -4.62E-01 -2.10E+00 -4.66E-01 -5.23E-01 -4.25E-01 -2.00E+00 -4.27E-01 -4.83E-01 -3.88E-01 -1.90E+00 -3.89E-01 -4.43E-01 -3.51E-01 -1.80E+00 -3.51E-01 -4.03E-01 -3.14E-01 -1.70E+00 -3.13E-01 -3.64E-01 -2.77E-01 -1.60E+00 -2.75E-01 -3.24E-01 -2.41E-01 -1.50E+00 -2.38E-01 -2.85E-01 -2.04E-01 -1.40E+00 -2.01E-01 -2.47E-01 -1.69E-01 -1.30E+00 -1.65E-01 -2.09E-01 -1.33E-01 -1.20E+00 -1.29E-01 -1.72E-01 -9.88E-02 -1.10E+00 -9.47E-02 -1.35E-01 -6.57E-02 -1.00E+00 -6.21E-02 -1.00E-01 -3.54E-02 -9.00E-01 -3.32E-02 -6.75E-02 -1.16E-02 -8.00E-01 -1.16E-02 -3.86E-02 -1.36E-03 -7.00E-01 -2.03E-03 -1.65E-02 -8.05E-05 -6.00E-01 -2.29E-04 -4.53E-03 -4.33E-06 -5.00E-01 -2.34E-05 -8.73E-04 -2.32E-07 -4.00E-01 -2.38E-06 -1.48E-04 -1.24E-08 -3.00E-01 -2.41E-07 -2.44E-05 -6.65E-10 -2.00E-01 -2.42E-08 -3.92E-06 -3.60E-11 -1.00E-01 -2.22E-09 -5.54E-07 -2.10E-12 0.00E+00 1.51E-20 1.54E-23 1.44E-23 1.00E-01 6.40E-12 1.08E-09 4.03E-13 2.00E-01 7.43E-12 1.34E-09 8.03E-13 3.00E-01 7.89E-12 1.48E-09 1.20E-12 4.00E-01 8.30E-12 1.59E-09 1.60E-12 5.00E-01 8.70E-12 1.70E-09 2.00E-12 6.00E-01 9.10E-12 1.80E-09 2.40E-12 7.00E-01 9.50E-12 1.90E-09 2.80E-12 8.00E-01 9.90E-12 2.00E-09 3.20E-12 9.00E-01 1.03E-11 2.08E-09 3.60E-12 1.00E+00 1.07E-11 2.15E-09 4.00E-12 1.10E+00 1.11E-11 2.19E-09 4.40E-12 1.20E+00 1.15E-11 2.21E-09 4.80E-12 1.30E+00 1.19E-11 2.21E-09 5.20E-12 1.40E+00 1.23E-11 2.21E-09 5.60E-12 1.50E+00 1.27E-11 2.21E-09 6.00E-12 1.60E+00 1.31E-11 2.21E-09 6.40E-12 1.70E+00 1.35E-11 2.21E-09 6.80E-12 1.80E+00 1.39E-11 2.27E-09 7.20E-12 1.90E+00 1.43E-11 2.38E-09 7.60E-12 2.00E+00 1.47E-11 2.49E-09 8.00E-12 2.10E+00 1.51E-11 2.60E-09 8.40E-12 2.20E+00 1.55E-11 2.72E-09 8.80E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 2.43E-11 4.67E-09 1.96E-11 -2.10E+00 2.39E-11 4.55E-09 1.92E-11 -2.00E+00 2.35E-11 4.44E-09 1.88E-11 -1.90E+00 2.31E-11 4.32E-09 1.84E-11 -1.80E+00 2.27E-11 4.21E-09 1.80E-11 -1.70E+00 2.23E-11 4.09E-09 1.76E-11 -1.60E+00 2.19E-11 3.98E-09 1.72E-11 -1.50E+00 2.15E-11 3.86E-09 1.68E-11 -1.40E+00 2.11E-11 3.75E-09 1.64E-11 -1.30E+00 2.07E-11 3.63E-09 1.60E-11 -1.20E+00 2.03E-11 3.52E-09 1.56E-11 -1.10E+00 1.99E-11 3.40E-09 1.52E-11 -1.00E+00 1.95E-11 3.29E-09 1.48E-11 -9.00E-01 1.91E-11 3.17E-09 1.44E-11 -8.00E-01 1.87E-11 3.06E-09 1.40E-11 -7.00E-01 1.83E-11 2.95E-09 1.36E-11 -6.00E-01 1.79E-11 2.83E-09 1.32E-11 -5.00E-01 1.75E-11 2.72E-09 1.28E-11 -4.00E-01 1.71E-11 2.60E-09 1.24E-11 -3.00E-01 1.67E-11 2.49E-09 1.20E-11 -2.00E-01 1.63E-11 2.38E-09 1.16E-11 -1.00E-01 1.59E-11 2.27E-09 1.12E-11 0.00E+00 1.55E-11 2.21E-09 1.08E-11 | | [Ramp] | variable typ min max dV/dt_f 1.10v/143ns 0.80v/233ns 1.37v/98ns dV/dt_r 1.08v/377ns 0.80v/405ns 1.37v/292ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0 2.20E+00 1.70E+00 2.70E+00 1.00E-08 2.20E+00 1.70E+00 2.70E+00 2.00E-08 2.20E+00 1.70E+00 2.70E+00 3.00E-08 2.20E+00 1.70E+00 2.70E+00 4.00E-08 2.19E+00 1.70E+00 2.64E+00 5.00E-08 2.17E+00 1.69E+00 2.53E+00 6.00E-08 2.12E+00 1.68E+00 2.38E+00 6.50E-08 2.08E+00 1.66E+00 2.30E+00 7.00E-08 2.05E+00 1.65E+00 2.21E+00 7.50E-08 2.01E+00 1.64E+00 2.12E+00 8.00E-08 1.96E+00 1.62E+00 2.03E+00 8.50E-08 1.92E+00 1.60E+00 1.94E+00 9.00E-08 1.87E+00 1.58E+00 1.85E+00 9.50E-08 1.82E+00 1.56E+00 1.75E+00 1.00E-07 1.77E+00 1.54E+00 1.66E+00 1.05E-07 1.72E+00 1.51E+00 1.57E+00 1.10E-07 1.67E+00 1.49E+00 1.48E+00 1.15E-07 1.62E+00 1.47E+00 1.39E+00 1.20E-07 1.57E+00 1.44E+00 1.30E+00 1.25E-07 1.52E+00 1.42E+00 1.21E+00 1.30E-07 1.46E+00 1.39E+00 1.13E+00 1.35E-07 1.41E+00 1.37E+00 1.04E+00 1.40E-07 1.36E+00 1.34E+00 9.58E-01 1.45E-07 1.31E+00 1.32E+00 8.77E-01 1.50E-07 1.26E+00 1.29E+00 7.98E-01 1.55E-07 1.22E+00 1.27E+00 7.21E-01 1.60E-07 1.17E+00 1.24E+00 6.48E-01 1.65E-07 1.12E+00 1.22E+00 5.78E-01 1.70E-07 1.07E+00 1.19E+00 5.12E-01 1.75E-07 1.03E+00 1.17E+00 4.53E-01 1.80E-07 9.80E-01 1.14E+00 4.02E-01 1.85E-07 9.35E-01 1.12E+00 3.58E-01 1.90E-07 8.90E-01 1.09E+00 3.22E-01 1.95E-07 8.47E-01 1.07E+00 2.92E-01 2.00E-07 8.04E-01 1.05E+00 2.68E-01 2.05E-07 7.62E-01 1.02E+00 2.50E-01 2.10E-07 7.20E-01 1.00E+00 2.35E-01 2.15E-07 6.80E-01 9.76E-01 2.23E-01 2.20E-07 6.41E-01 9.54E-01 2.14E-01 2.25E-07 6.02E-01 9.31E-01 2.06E-01 2.30E-07 5.65E-01 9.09E-01 2.00E-01 2.40E-07 4.95E-01 8.65E-01 1.91E-01 2.50E-07 4.31E-01 8.21E-01 1.85E-01 2.60E-07 3.77E-01 7.79E-01 1.81E-01 2.70E-07 3.32E-01 7.38E-01 1.77E-01 2.80E-07 2.95E-01 6.98E-01 1.74E-01 2.90E-07 2.65E-01 6.59E-01 1.72E-01 3.00E-07 2.42E-01 6.22E-01 1.71E-01 3.10E-07 2.25E-01 5.85E-01 1.69E-01 3.20E-07 2.11E-01 5.49E-01 1.68E-01 3.30E-07 2.01E-01 5.14E-01 1.67E-01 3.40E-07 1.93E-01 4.81E-01 1.66E-01 3.50E-07 1.87E-01 4.50E-01 1.66E-01 3.60E-07 1.82E-01 4.21E-01 1.65E-01 3.80E-07 1.75E-01 3.69E-01 1.64E-01 4.00E-07 1.71E-01 3.25E-01 1.63E-01 4.20E-07 1.68E-01 2.90E-01 1.63E-01 4.40E-07 1.66E-01 2.62E-01 1.63E-01 4.60E-07 1.65E-01 2.41E-01 1.62E-01 4.80E-07 1.64E-01 2.24E-01 1.62E-01 5.00E-07 1.63E-01 2.12E-01 1.62E-01 5.20E-07 1.63E-01 2.02E-01 1.62E-01 5.40E-07 1.62E-01 1.95E-01 1.61E-01 5.60E-07 1.62E-01 1.90E-01 1.61E-01 5.80E-07 1.62E-01 1.86E-01 1.61E-01 6.00E-07 1.62E-01 1.83E-01 1.61E-01 6.50E-07 1.62E-01 1.79E-01 1.61E-01 7.00E-07 1.61E-01 1.76E-01 1.61E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0 1.61E-01 1.74E-01 1.60E-01 1.00E-08 2.20E-01 1.99E-01 2.86E-01 2.00E-08 2.97E-01 2.36E-01 4.39E-01 3.00E-08 3.72E-01 2.73E-01 5.82E-01 4.00E-08 4.43E-01 3.09E-01 7.16E-01 5.00E-08 5.12E-01 3.44E-01 8.42E-01 6.00E-08 5.78E-01 3.78E-01 9.59E-01 7.00E-08 6.41E-01 4.11E-01 1.07E+00 8.00E-08 7.02E-01 4.43E-01 1.17E+00 9.00E-08 7.61E-01 4.75E-01 1.27E+00 1.00E-07 8.17E-01 5.06E-01 1.36E+00 1.10E-07 8.71E-01 5.36E-01 1.45E+00 1.20E-07 9.23E-01 5.65E-01 1.52E+00 1.30E-07 9.73E-01 5.93E-01 1.60E+00 1.40E-07 1.02E+00 6.21E-01 1.67E+00 1.50E-07 1.07E+00 6.48E-01 1.73E+00 1.60E-07 1.11E+00 6.75E-01 1.80E+00 1.70E-07 1.15E+00 7.00E-01 1.85E+00 1.80E-07 1.19E+00 7.26E-01 1.91E+00 1.90E-07 1.23E+00 7.50E-01 1.96E+00 2.00E-07 1.27E+00 7.74E-01 2.00E+00 2.10E-07 1.31E+00 7.97E-01 2.05E+00 2.20E-07 1.34E+00 8.20E-01 2.09E+00 2.30E-07 1.38E+00 8.42E-01 2.13E+00 2.40E-07 1.41E+00 8.63E-01 2.16E+00 2.50E-07 1.44E+00 8.84E-01 2.20E+00 2.60E-07 1.47E+00 9.05E-01 2.23E+00 2.70E-07 1.50E+00 9.25E-01 2.26E+00 2.80E-07 1.53E+00 9.44E-01 2.29E+00 2.90E-07 1.55E+00 9.63E-01 2.31E+00 3.00E-07 1.58E+00 9.82E-01 2.34E+00 3.10E-07 1.60E+00 1.00E+00 2.36E+00 3.20E-07 1.62E+00 1.02E+00 2.38E+00 3.30E-07 1.65E+00 1.03E+00 2.40E+00 3.40E-07 1.67E+00 1.05E+00 2.42E+00 3.50E-07 1.69E+00 1.07E+00 2.44E+00 3.60E-07 1.71E+00 1.08E+00 2.46E+00 3.70E-07 1.73E+00 1.10E+00 2.47E+00 3.80E-07 1.75E+00 1.11E+00 2.49E+00 3.90E-07 1.76E+00 1.13E+00 2.50E+00 4.00E-07 1.78E+00 1.14E+00 2.51E+00 4.10E-07 1.80E+00 1.16E+00 2.52E+00 4.20E-07 1.81E+00 1.17E+00 2.53E+00 4.30E-07 1.83E+00 1.18E+00 2.55E+00 4.40E-07 1.84E+00 1.20E+00 2.56E+00 4.50E-07 1.86E+00 1.21E+00 2.56E+00 4.60E-07 1.87E+00 1.22E+00 2.57E+00 4.70E-07 1.88E+00 1.23E+00 2.58E+00 4.80E-07 1.90E+00 1.25E+00 2.59E+00 4.90E-07 1.91E+00 1.26E+00 2.60E+00 5.00E-07 1.92E+00 1.27E+00 2.60E+00 5.20E-07 1.94E+00 1.29E+00 2.61E+00 5.40E-07 1.96E+00 1.31E+00 2.62E+00 5.60E-07 1.98E+00 1.33E+00 2.63E+00 5.80E-07 2.00E+00 1.35E+00 2.64E+00 6.00E-07 2.01E+00 1.37E+00 2.65E+00 6.20E-07 2.03E+00 1.38E+00 2.66E+00 6.40E-07 2.04E+00 1.40E+00 2.66E+00 6.60E-07 2.05E+00 1.41E+00 2.67E+00 6.80E-07 2.06E+00 1.43E+00 2.67E+00 7.00E-07 2.07E+00 1.44E+00 2.67E+00 7.20E-07 2.08E+00 1.45E+00 2.68E+00 7.40E-07 2.09E+00 1.47E+00 2.68E+00 7.60E-07 2.10E+00 1.48E+00 2.68E+00 7.80E-07 2.11E+00 1.49E+00 2.68E+00 8.00E-07 2.12E+00 1.50E+00 2.69E+00 8.20E-07 2.12E+00 1.51E+00 2.69E+00 8.40E-07 2.13E+00 1.52E+00 2.69E+00 8.60E-07 2.13E+00 1.53E+00 2.69E+00 8.80E-07 2.14E+00 1.54E+00 2.69E+00 9.00E-07 2.14E+00 1.54E+00 2.69E+00 9.20E-07 2.15E+00 1.55E+00 2.69E+00 9.50E-07 2.15E+00 1.56E+00 2.69E+00 1.00E-06 2.16E+00 1.58E+00 2.70E+00 1.10E-06 2.17E+00 1.60E+00 2.70E+00 1.20E-06 2.18E+00 1.63E+00 2.70E+00 1.30E-06 2.19E+00 1.64E+00 2.70E+00 1.40E-06 2.19E+00 1.66E+00 2.70E+00 1.50E-06 2.19E+00 1.67E+00 2.70E+00 | | | End [Model] IOModel | | End [Component] 16K I2C EEPROM @2.2V | [End]