|************************************************************************ [IBIS Ver] 2.1 [File name] duwire22.ibs | d=DIP, uwire=abbr family name, 22=2.2V Vcc [File Rev] 1.00 [Date] 31-Jan-2006 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT93C46revN and CAT93C46RrevN and CAT93C56/57/66revG in DIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] Microwire_Bus_serial_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 CS InputModel1 2 SK InputModel2 3 DI InputModel2 4 DO OutputModel1 5 GND GND 6 ORG InputModel3 7 NC NC 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin CS Vinl = 0.44V Vinh = 1.54V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | |voltage I(typ) I(min) I(max) | -2.20E+00 -2.80E-01 -2.74E-01 -2.87E-01 -2.15E+00 -2.69E-01 -2.64E-01 -2.76E-01 -2.10E+00 -2.59E-01 -2.54E-01 -2.64E-01 -2.05E+00 -2.48E-01 -2.44E-01 -2.52E-01 -2.00E+00 -2.37E-01 -2.34E-01 -2.41E-01 -1.95E+00 -2.26E-01 -2.24E-01 -2.29E-01 -1.90E+00 -2.15E-01 -2.14E-01 -2.18E-01 -1.85E+00 -2.05E-01 -2.04E-01 -2.06E-01 -1.80E+00 -1.94E-01 -1.94E-01 -1.95E-01 -1.75E+00 -1.83E-01 -1.84E-01 -1.83E-01 -1.70E+00 -1.73E-01 -1.75E-01 -1.72E-01 -1.65E+00 -1.62E-01 -1.65E-01 -1.60E-01 -1.60E+00 -1.51E-01 -1.55E-01 -1.49E-01 -1.55E+00 -1.41E-01 -1.45E-01 -1.37E-01 -1.50E+00 -1.30E-01 -1.36E-01 -1.26E-01 -1.45E+00 -1.20E-01 -1.26E-01 -1.15E-01 -1.40E+00 -1.09E-01 -1.17E-01 -1.04E-01 -1.35E+00 -9.92E-02 -1.07E-01 -9.24E-02 -1.30E+00 -8.89E-02 -9.77E-02 -8.13E-02 -1.25E+00 -7.88E-02 -8.84E-02 -7.04E-02 -1.20E+00 -6.88E-02 -7.92E-02 -5.97E-02 -1.15E+00 -5.89E-02 -7.01E-02 -4.91E-02 -1.10E+00 -4.93E-02 -6.11E-02 -3.89E-02 -1.05E+00 -3.99E-02 -5.23E-02 -2.90E-02 -1.00E+00 -3.09E-02 -4.38E-02 -1.98E-02 -9.50E-01 -2.25E-02 -3.55E-02 -1.17E-02 -9.00E-01 -1.49E-02 -2.77E-02 -5.34E-03 -8.50E-01 -8.52E-03 -2.04E-02 -1.69E-03 -8.00E-01 -3.96E-03 -1.40E-02 -3.84E-04 -7.50E-01 -1.45E-03 -8.55E-03 -7.62E-05 -7.00E-01 -4.44E-04 -4.56E-03 -1.46E-05 -6.50E-01 -1.26E-04 -2.10E-03 -2.79E-06 -6.00E-01 -3.47E-05 -8.53E-04 -5.31E-07 -5.50E-01 -9.50E-06 -3.23E-04 -1.01E-07 -5.00E-01 -2.60E-06 -1.18E-04 -1.92E-08 -4.50E-01 -7.09E-07 -4.28E-05 -3.66E-09 -4.00E-01 -1.94E-07 -1.54E-05 -6.97E-10 -3.50E-01 -5.29E-08 -5.53E-06 -1.33E-10 -3.00E-01 -1.45E-08 -1.98E-06 -2.56E-11 -2.50E-01 -3.94E-09 -7.10E-07 -5.11E-12 -2.00E-01 -1.07E-09 -2.53E-07 -1.16E-12 -1.50E-01 -2.89E-10 -8.80E-08 -3.59E-13 -1.00E-01 -7.47E-11 -2.89E-08 -1.55E-13 -5.00E-02 -1.61E-11 -7.64E-09 -6.75E-14 0.00E+00 0.00E+00 -1.90E-23 -5.70E-23 1.00E-01 5.70E-12 3.73E-09 1.26E-13 2.00E-01 6.24E-12 4.22E-09 2.45E-13 3.00E-01 6.40E-12 4.28E-09 3.66E-13 4.00E-01 6.54E-12 4.29E-09 4.83E-13 5.00E-01 6.66E-12 4.29E-09 5.90E-13 6.00E-01 6.78E-12 4.29E-09 7.11E-13 7.00E-01 6.92E-12 4.29E-09 7.96E-13 8.00E-01 7.05E-12 4.29E-09 9.24E-13 9.00E-01 7.16E-12 4.29E-09 1.02E-12 1.00E+00 7.30E-12 4.29E-09 1.14E-12 1.10E+00 7.42E-12 4.29E-09 1.25E-12 1.20E+00 7.57E-12 4.29E-09 1.35E-12 1.30E+00 7.70E-12 4.29E-09 1.45E-12 1.40E+00 7.82E-12 4.31E-09 1.56E-12 1.50E+00 7.93E-12 4.35E-09 1.68E-12 1.60E+00 8.10E-12 4.45E-09 1.79E-12 1.70E+00 8.21E-12 4.63E-09 1.93E-12 1.80E+00 8.33E-12 4.86E-09 2.02E-12 1.90E+00 8.47E-12 5.10E-09 2.16E-12 2.00E+00 8.70E-12 5.38E-09 2.25E-12 2.10E+00 9.07E-12 5.74E-09 2.36E-12 2.20E+00 9.63E-12 6.20E-09 2.50E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |voltage I(typ) I(min) I(max) | -2.20E+00 1.10E-09 2.35E-07 6.14E-12 -2.15E+00 9.26E-10 2.05E-07 5.91E-12 -2.10E+00 7.84E-10 1.80E-07 5.80E-12 -2.05E+00 6.64E-10 1.58E-07 5.68E-12 -2.00E+00 5.64E-10 1.38E-07 5.51E-12 -1.95E+00 4.79E-10 1.21E-07 5.46E-12 -1.90E+00 4.07E-10 1.07E-07 5.29E-12 -1.85E+00 3.47E-10 9.37E-08 5.23E-12 -1.80E+00 2.96E-10 8.25E-08 5.17E-12 -1.75E+00 2.53E-10 7.27E-08 5.12E-12 -1.70E+00 2.16E-10 6.40E-08 5.09E-12 -1.65E+00 1.86E-10 5.64E-08 5.06E-12 -1.60E+00 1.59E-10 4.97E-08 4.89E-12 -1.55E+00 1.37E-10 4.37E-08 4.89E-12 -1.50E+00 1.19E-10 3.85E-08 4.77E-12 -1.45E+00 1.03E-10 3.40E-08 4.72E-12 -1.40E+00 8.94E-11 3.00E-08 4.66E-12 -1.35E+00 7.79E-11 2.66E-08 4.66E-12 -1.30E+00 6.82E-11 2.36E-08 4.55E-12 -1.25E+00 5.99E-11 2.09E-08 4.49E-12 -1.20E+00 5.28E-11 1.87E-08 4.49E-12 -1.15E+00 4.67E-11 1.67E-08 4.38E-12 -1.10E+00 4.15E-11 1.50E-08 4.38E-12 -1.05E+00 3.71E-11 1.36E-08 4.26E-12 -1.00E+00 3.33E-11 1.23E-08 4.26E-12 -9.50E-01 3.00E-11 1.12E-08 4.15E-12 -9.00E-01 2.72E-11 1.03E-08 4.09E-12 -8.50E-01 2.48E-11 9.45E-09 4.04E-12 -8.00E-01 2.27E-11 8.76E-09 3.98E-12 -7.50E-01 2.09E-11 8.16E-09 3.87E-12 -7.00E-01 1.93E-11 7.64E-09 3.87E-12 -6.50E-01 1.80E-11 7.20E-09 3.81E-12 -6.00E-01 1.68E-11 6.82E-09 3.75E-12 -5.50E-01 1.58E-11 6.49E-09 3.69E-12 -5.00E-01 1.48E-11 6.20E-09 3.64E-12 -4.50E-01 1.41E-11 5.95E-09 3.52E-12 -4.00E-01 1.34E-11 5.74E-09 3.52E-12 -3.50E-01 1.27E-11 5.55E-09 3.47E-12 -3.00E-01 1.21E-11 5.38E-09 3.35E-12 -2.50E-01 1.17E-11 5.23E-09 3.35E-12 -2.00E-01 1.12E-11 5.10E-09 3.24E-12 -1.50E-01 1.07E-11 4.98E-09 3.24E-12 -1.00E-01 1.04E-11 4.86E-09 3.18E-12 -5.00E-02 1.00E-11 4.74E-09 3.13E-12 0.00E+00 0 0 0 | | End [Model] InputModel1 | |**********************InputModel2********************************** [Model] InputModel2 Model_type Input | Model for pin SK,DI Vinl = 0.44V Vinh = 1.54V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | |voltage I(typ) I(min) I(max) | -2.20E+00 -2.88E-01 -2.73E-01 -3.04E-01 -2.15E+00 -2.77E-01 -2.63E-01 -2.92E-01 -2.10E+00 -2.66E-01 -2.53E-01 -2.80E-01 -2.05E+00 -2.55E-01 -2.43E-01 -2.68E-01 -2.00E+00 -2.44E-01 -2.34E-01 -2.56E-01 -1.95E+00 -2.33E-01 -2.24E-01 -2.44E-01 -1.90E+00 -2.23E-01 -2.14E-01 -2.32E-01 -1.85E+00 -2.12E-01 -2.05E-01 -2.20E-01 -1.80E+00 -2.01E-01 -1.95E-01 -2.08E-01 -1.75E+00 -1.90E-01 -1.86E-01 -1.95E-01 -1.70E+00 -1.79E-01 -1.76E-01 -1.83E-01 -1.65E+00 -1.68E-01 -1.66E-01 -1.71E-01 -1.60E+00 -1.58E-01 -1.57E-01 -1.59E-01 -1.55E+00 -1.47E-01 -1.47E-01 -1.48E-01 -1.50E+00 -1.36E-01 -1.38E-01 -1.36E-01 -1.45E+00 -1.26E-01 -1.29E-01 -1.24E-01 -1.40E+00 -1.15E-01 -1.19E-01 -1.12E-01 -1.35E+00 -1.05E-01 -1.10E-01 -1.00E-01 -1.30E+00 -9.40E-02 -1.00E-01 -8.84E-02 -1.25E+00 -8.36E-02 -9.11E-02 -7.68E-02 -1.20E+00 -7.33E-02 -8.19E-02 -6.54E-02 -1.15E+00 -6.31E-02 -7.28E-02 -5.40E-02 -1.10E+00 -5.30E-02 -6.38E-02 -4.29E-02 -1.05E+00 -4.32E-02 -5.49E-02 -3.22E-02 -1.00E+00 -3.36E-02 -4.62E-02 -2.19E-02 -9.50E-01 -2.45E-02 -3.77E-02 -1.26E-02 -9.00E-01 -1.60E-02 -2.96E-02 -5.18E-03 -8.50E-01 -8.75E-03 -2.18E-02 -1.16E-03 -8.00E-01 -3.49E-03 -1.47E-02 -1.50E-04 -7.50E-01 -9.16E-04 -8.62E-03 -1.67E-05 -7.00E-01 -1.81E-04 -4.08E-03 -1.81E-06 -6.50E-01 -3.25E-05 -1.48E-03 -1.96E-07 -6.00E-01 -5.75E-06 -4.35E-04 -2.13E-08 -5.50E-01 -1.01E-06 -1.16E-04 -2.31E-09 -5.00E-01 -1.78E-07 -2.97E-05 -2.50E-10 -4.50E-01 -3.13E-08 -7.58E-06 -2.71E-11 -4.00E-01 -5.51E-09 -1.93E-06 -2.97E-12 -3.50E-01 -9.70E-10 -4.90E-07 -3.55E-13 -3.00E-01 -1.71E-10 -1.24E-07 -6.39E-14 -2.50E-01 -3.00E-11 -3.16E-08 -2.84E-14 -2.00E-01 -5.30E-12 -8.00E-09 -1.78E-14 -1.50E-01 -9.41E-13 -2.01E-09 -1.42E-14 -1.00E-01 -1.69E-13 -4.85E-10 -8.88E-15 -5.00E-02 -2.75E-14 -9.83E-11 -4.44E-15 0.00E+00 0.00E+00 9.94E-28 0.00E+00 1.00E-01 1.42E-14 3.13E-11 8.88E-15 2.00E-01 2.49E-14 3.34E-11 2.13E-14 3.00E-01 3.20E-14 3.35E-11 2.84E-14 4.00E-01 4.97E-14 3.35E-11 4.26E-14 5.00E-01 5.68E-14 3.36E-11 4.97E-14 6.00E-01 6.39E-14 3.36E-11 6.39E-14 7.00E-01 7.11E-14 3.36E-11 7.11E-14 8.00E-01 8.53E-14 3.36E-11 8.53E-14 9.00E-01 9.95E-14 3.36E-11 9.95E-14 1.00E+00 9.95E-14 3.36E-11 9.95E-14 1.10E+00 1.14E-13 3.36E-11 1.14E-13 1.20E+00 1.14E-13 3.36E-11 1.14E-13 1.30E+00 1.14E-13 3.36E-11 1.14E-13 1.40E+00 1.42E-13 3.37E-11 1.42E-13 1.50E+00 1.42E-13 3.37E-11 1.42E-13 1.60E+00 1.71E-13 3.37E-11 1.71E-13 1.70E+00 1.71E-13 3.37E-11 1.71E-13 1.80E+00 1.99E-13 3.37E-11 1.99E-13 1.90E+00 1.99E-13 3.37E-11 1.99E-13 2.00E+00 1.99E-13 3.37E-11 1.99E-13 2.10E+00 2.27E-13 3.37E-11 2.27E-13 2.20E+00 2.27E-13 3.37E-11 2.27E-13 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |voltage I(typ) I(min) I(max) | -2.20E+00 4.55E-13 3.39E-11 4.55E-13 -2.10E+00 4.55E-13 3.39E-11 4.55E-13 -2.00E+00 4.55E-13 3.39E-11 4.55E-13 -1.90E+00 3.98E-13 3.39E-11 4.55E-13 -1.80E+00 3.98E-13 3.39E-11 4.55E-13 -1.70E+00 3.98E-13 3.38E-11 4.55E-13 -1.60E+00 3.98E-13 3.38E-11 4.55E-13 -1.50E+00 3.98E-13 3.38E-11 4.55E-13 -1.40E+00 3.98E-13 3.38E-11 3.98E-13 -1.30E+00 3.41E-13 3.38E-11 3.98E-13 -1.20E+00 3.41E-13 3.38E-11 3.98E-13 -1.10E+00 3.41E-13 3.38E-11 3.98E-13 -1.00E+00 3.41E-13 3.38E-11 3.98E-13 -9.00E-01 2.84E-13 3.38E-11 3.98E-13 -8.00E-01 2.84E-13 3.38E-11 3.41E-13 -7.00E-01 2.84E-13 3.37E-11 3.41E-13 -6.00E-01 2.84E-13 3.37E-11 3.41E-13 -5.00E-01 2.56E-13 3.37E-11 3.41E-13 -4.00E-01 2.56E-13 3.37E-11 2.84E-13 -3.00E-01 2.56E-13 3.37E-11 2.84E-13 -2.00E-01 2.56E-13 3.37E-11 2.84E-13 -1.00E-01 1.99E-13 3.37E-11 2.84E-13 0.00E+00 0 0 0 | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin ORG Vinl = 0.44V Vinh =2.3V C_comp 5.00pF 5.00pF 5.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | |voltage I(typ) I(min) I(max) | -2.20E+00 -4.96E-01 -5.13E-01 -4.83E-01 -2.15E+00 -4.77E-01 -4.94E-01 -4.64E-01 -2.10E+00 -4.57E-01 -4.75E-01 -4.44E-01 -2.05E+00 -4.38E-01 -4.56E-01 -4.24E-01 -2.00E+00 -4.19E-01 -4.37E-01 -4.04E-01 -1.95E+00 -3.99E-01 -4.18E-01 -3.85E-01 -1.90E+00 -3.80E-01 -3.99E-01 -3.65E-01 -1.85E+00 -3.61E-01 -3.81E-01 -3.46E-01 -1.80E+00 -3.42E-01 -3.62E-01 -3.26E-01 -1.75E+00 -3.22E-01 -3.43E-01 -3.06E-01 -1.70E+00 -3.03E-01 -3.24E-01 -2.87E-01 -1.65E+00 -2.84E-01 -3.06E-01 -2.68E-01 -1.60E+00 -2.65E-01 -2.87E-01 -2.48E-01 -1.55E+00 -2.46E-01 -2.69E-01 -2.29E-01 -1.50E+00 -2.28E-01 -2.50E-01 -2.10E-01 -1.45E+00 -2.09E-01 -2.32E-01 -1.90E-01 -1.40E+00 -1.90E-01 -2.14E-01 -1.71E-01 -1.35E+00 -1.72E-01 -1.96E-01 -1.53E-01 -1.30E+00 -1.53E-01 -1.78E-01 -1.34E-01 -1.25E+00 -1.35E-01 -1.60E-01 -1.15E-01 -1.20E+00 -1.17E-01 -1.43E-01 -9.70E-02 -1.15E+00 -9.96E-02 -1.25E-01 -7.91E-02 -1.10E+00 -8.24E-02 -1.08E-01 -6.17E-02 -1.05E+00 -6.57E-02 -9.15E-02 -4.50E-02 -1.00E+00 -4.97E-02 -7.53E-02 -2.96E-02 -9.50E-01 -3.48E-02 -5.98E-02 -1.62E-02 -9.00E-01 -2.17E-02 -4.52E-02 -6.45E-03 -8.50E-01 -1.12E-02 -3.18E-02 -1.66E-03 -8.00E-01 -4.46E-03 -2.03E-02 -3.17E-04 -7.50E-01 -1.38E-03 -1.12E-02 -5.52E-05 -7.00E-01 -3.69E-04 -5.23E-03 -9.73E-06 -6.50E-01 -9.40E-05 -2.09E-03 -2.01E-06 -6.00E-01 -2.39E-05 -7.51E-04 -7.02E-07 -5.50E-01 -6.36E-06 -2.58E-04 -4.76E-07 -5.00E-01 -1.98E-06 -8.74E-05 -4.33E-07 -4.50E-01 -8.81E-07 -2.96E-05 -4.22E-07 -4.00E-01 -6.04E-07 -1.02E-05 -4.16E-07 -3.50E-01 -5.31E-07 -3.66E-06 -4.10E-07 -3.00E-01 -5.09E-07 -1.48E-06 -4.05E-07 -2.50E-01 -4.99E-07 -7.48E-07 -4.00E-07 -2.00E-01 -4.92E-07 -4.99E-07 -3.95E-07 -1.50E-01 -4.86E-07 -4.11E-07 -3.89E-07 -1.00E-01 -4.81E-07 -3.77E-07 -3.84E-07 -5.00E-02 -4.75E-07 -3.61E-07 -3.79E-07 0.00E+00 -4.68E-07 -3.51E-07 -3.74E-07 1.00E-01 -4.56E-07 -3.35E-07 -3.64E-07 2.00E-01 -4.42E-07 -3.19E-07 -3.55E-07 3.00E-01 -4.28E-07 -3.03E-07 -3.46E-07 4.00E-01 -4.14E-07 -2.87E-07 -3.37E-07 5.00E-01 -3.98E-07 -2.69E-07 -3.28E-07 6.00E-01 -3.82E-07 -2.51E-07 -3.20E-07 7.00E-01 -3.65E-07 -2.32E-07 -3.12E-07 8.00E-01 -3.47E-07 -2.13E-07 -3.04E-07 9.00E-01 -3.29E-07 -1.92E-07 -2.96E-07 1.00E+00 -3.09E-07 -1.71E-07 -2.87E-07 1.10E+00 -2.89E-07 -1.49E-07 -2.78E-07 1.20E+00 -2.68E-07 -1.26E-07 -2.68E-07 1.30E+00 -2.45E-07 -1.02E-07 -2.58E-07 1.40E+00 -2.22E-07 -7.77E-08 -2.46E-07 1.50E+00 -1.98E-07 -5.22E-08 -2.33E-07 1.60E+00 -1.73E-07 -2.58E-08 -2.20E-07 1.70E+00 -1.47E-07 1.52E-09 -2.05E-07 1.80E+00 -1.19E-07 2.98E-08 -1.90E-07 1.90E+00 -9.12E-08 5.90E-08 -1.73E-07 2.00E+00 -6.19E-08 8.92E-08 -1.56E-07 2.10E+00 -3.15E-08 1.20E-07 -1.37E-07 2.20E+00 3.35E-12 1.53E-07 -1.17E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |voltage I(typ) I(min) I(max) | -2.20E+00 1.02E-06 8.25E-07 8.09E-07 -2.10E+00 9.58E-07 7.94E-07 8.01E-07 -2.00E+00 9.00E-07 7.52E-07 7.91E-07 -1.90E+00 8.43E-07 7.08E-07 7.62E-07 -1.80E+00 7.86E-07 6.62E-07 7.15E-07 -1.70E+00 7.31E-07 6.17E-07 6.64E-07 -1.60E+00 6.78E-07 5.73E-07 6.13E-07 -1.50E+00 6.25E-07 5.30E-07 5.64E-07 -1.40E+00 5.74E-07 4.88E-07 5.15E-07 -1.30E+00 5.24E-07 4.46E-07 4.68E-07 -1.20E+00 4.76E-07 4.06E-07 4.23E-07 -1.10E+00 4.29E-07 3.67E-07 3.79E-07 -1.00E+00 3.84E-07 3.29E-07 3.37E-07 -9.00E-01 3.39E-07 2.91E-07 2.97E-07 -8.00E-01 2.97E-07 2.55E-07 2.58E-07 -7.00E-01 2.55E-07 2.20E-07 2.20E-07 -6.00E-01 2.15E-07 1.86E-07 1.84E-07 -5.00E-01 1.76E-07 1.53E-07 1.50E-07 -4.00E-01 1.38E-07 1.20E-07 1.17E-07 -3.00E-01 1.02E-07 8.92E-08 8.56E-08 -2.00E-01 6.65E-08 5.90E-08 5.57E-08 -1.00E-01 3.27E-08 2.98E-08 2.71E-08 0.00E+00 0 0 0 | | End [Model] InputModel3 | | |**********************OutputModel********************************** [Model] OutputModel1 Model_type 3-state C_comp 5.00pF 5.00pF 5.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pullup] and [Pulldown] IV curves include only the current through | the channels of output driver transistors when outputs are enabled | with CS# = VIH. Although the output driver transistors have np and | pn diodes inherently created by CMOS IC fabrication between the | drain and bulk of n-channel and p-channel CMOS transistors, | the current through these junction diodes is not included in | [Pullup] or [Pulldown]. Instead that drain/bulk diode current is | included in the [POWER_clamp] or [GND_clamp] sections, which are | not dependent on the state of CS# or output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -6.05E-04 -3.01E-04 -1.08E-03 -2.15E+00 -6.19E-04 -3.08E-04 -1.11E-03 -2.10E+00 -6.34E-04 -3.16E-04 -1.13E-03 -2.05E+00 -6.50E-04 -3.24E-04 -1.16E-03 -2.00E+00 -6.67E-04 -3.32E-04 -1.19E-03 -1.95E+00 -6.84E-04 -3.41E-04 -1.22E-03 -1.90E+00 -7.03E-04 -3.51E-04 -1.25E-03 -1.85E+00 -7.24E-04 -3.61E-04 -1.29E-03 -1.80E+00 -7.46E-04 -3.72E-04 -1.33E-03 -1.75E+00 -7.70E-04 -3.84E-04 -1.37E-03 -1.70E+00 -7.97E-04 -3.97E-04 -1.42E-03 -1.65E+00 -8.26E-04 -4.10E-04 -1.47E-03 -1.60E+00 -8.59E-04 -4.25E-04 -1.53E-03 -1.55E+00 -8.95E-04 -4.42E-04 -1.60E-03 -1.50E+00 -9.36E-04 -4.60E-04 -1.68E-03 -1.45E+00 -9.83E-04 -4.80E-04 -1.78E-03 -1.40E+00 -1.04E-03 -5.02E-04 -1.89E-03 -1.35E+00 -1.10E-03 -5.28E-04 -2.02E-03 -1.30E+00 -1.17E-03 -5.57E-04 -2.19E-03 -1.25E+00 -1.26E-03 -5.90E-04 -2.39E-03 -1.20E+00 -1.37E-03 -6.29E-04 -2.66E-03 -1.15E+00 -1.50E-03 -6.74E-04 -3.01E-03 -1.10E+00 -1.68E-03 -7.29E-04 -3.50E-03 -1.05E+00 -1.90E-03 -7.95E-04 -4.22E-03 -1.00E+00 -2.21E-03 -8.77E-04 -5.34E-03 -9.50E-01 -2.64E-03 -9.81E-04 -7.21E-03 -9.00E-01 -3.29E-03 -1.12E-03 -1.03E-02 -8.50E-01 -4.27E-03 -1.30E-03 -1.45E-02 -8.00E-01 -5.73E-03 -1.54E-03 -1.75E-02 -7.50E-01 -7.51E-03 -1.89E-03 -1.78E-02 -7.00E-01 -8.77E-03 -2.37E-03 -1.70E-02 -6.50E-01 -9.07E-03 -3.00E-03 -1.58E-02 -6.00E-01 -8.80E-03 -3.64E-03 -1.47E-02 -5.50E-01 -8.34E-03 -4.03E-03 -1.34E-02 -5.00E-01 -7.81E-03 -4.06E-03 -1.22E-02 -4.50E-01 -7.24E-03 -3.84E-03 -1.10E-02 -4.00E-01 -6.64E-03 -3.48E-03 -9.80E-03 -3.50E-01 -6.00E-03 -3.06E-03 -8.58E-03 -3.00E-01 -5.31E-03 -2.61E-03 -7.35E-03 -2.50E-01 -4.55E-03 -2.15E-03 -6.13E-03 -2.00E-01 -3.72E-03 -1.69E-03 -4.90E-03 -1.50E-01 -2.83E-03 -1.25E-03 -3.67E-03 -1.00E-01 -1.89E-03 -8.13E-04 -2.45E-03 -5.00E-02 -9.45E-04 -3.96E-04 -1.22E-03 0.00E+00 6.71E-11 1.11E-07 -1.38E-11 1.00E-01 1.82E-03 7.17E-04 2.37E-03 2.00E-01 3.51E-03 1.33E-03 4.58E-03 3.00E-01 5.08E-03 1.85E-03 6.65E-03 4.00E-01 6.52E-03 2.27E-03 8.55E-03 5.00E-01 7.83E-03 2.59E-03 1.03E-02 6.00E-01 9.01E-03 2.83E-03 1.19E-02 7.00E-01 1.01E-02 2.99E-03 1.33E-02 8.00E-01 1.10E-02 3.08E-03 1.46E-02 9.00E-01 1.18E-02 3.15E-03 1.57E-02 1.00E+00 1.25E-02 3.20E-03 1.66E-02 1.10E+00 1.31E-02 3.26E-03 1.74E-02 1.20E+00 1.36E-02 3.30E-03 1.80E-02 1.30E+00 1.40E-02 3.34E-03 1.85E-02 1.40E+00 1.42E-02 3.38E-03 1.88E-02 1.50E+00 1.45E-02 3.41E-03 1.90E-02 1.60E+00 1.46E-02 3.45E-03 1.91E-02 1.70E+00 1.48E-02 3.47E-03 1.93E-02 1.80E+00 1.49E-02 3.50E-03 1.94E-02 1.90E+00 1.50E-02 3.52E-03 1.95E-02 2.00E+00 1.51E-02 3.53E-03 1.96E-02 2.10E+00 1.52E-02 3.45E-03 1.97E-02 2.20E+00 1.53E-02 3.20E-03 1.97E-02 | [GND_clamp] | -2.20E+00 -3.73E-01 -3.97E-01 -3.54E-01 -2.15E+00 -3.59E-01 -3.83E-01 -3.40E-01 -2.10E+00 -3.45E-01 -3.70E-01 -3.26E-01 -2.05E+00 -3.32E-01 -3.56E-01 -3.13E-01 -2.00E+00 -3.18E-01 -3.43E-01 -2.99E-01 -1.95E+00 -3.05E-01 -3.29E-01 -2.86E-01 -1.90E+00 -2.91E-01 -3.16E-01 -2.72E-01 -1.85E+00 -2.78E-01 -3.02E-01 -2.59E-01 -1.80E+00 -2.64E-01 -2.89E-01 -2.45E-01 -1.75E+00 -2.51E-01 -2.76E-01 -2.31E-01 -1.65E+00 -2.24E-01 -2.49E-01 -2.05E-01 -1.60E+00 -2.11E-01 -2.36E-01 -1.91E-01 -1.55E+00 -1.98E-01 -2.22E-01 -1.78E-01 -1.50E+00 -1.84E-01 -2.09E-01 -1.64E-01 -1.45E+00 -1.71E-01 -1.96E-01 -1.51E-01 -1.40E+00 -1.58E-01 -1.83E-01 -1.38E-01 -1.35E+00 -1.45E-01 -1.70E-01 -1.25E-01 -1.30E+00 -1.32E-01 -1.57E-01 -1.12E-01 -1.25E+00 -1.19E-01 -1.44E-01 -9.86E-02 -1.20E+00 -1.06E-01 -1.31E-01 -8.57E-02 -1.15E+00 -9.37E-02 -1.19E-01 -7.30E-02 -1.10E+00 -8.12E-02 -1.06E-01 -6.05E-02 -1.05E+00 -6.90E-02 -9.39E-02 -4.83E-02 -1.00E+00 -5.70E-02 -8.17E-02 -3.65E-02 -9.50E-01 -4.55E-02 -6.98E-02 -2.53E-02 -9.00E-01 -3.46E-02 -5.81E-02 -1.52E-02 -8.50E-01 -2.45E-02 -4.69E-02 -7.12E-03 -8.00E-01 -1.58E-02 -3.62E-02 -2.19E-03 -7.50E-01 -9.32E-03 -2.63E-02 -4.49E-04 -7.00E-01 -5.45E-03 -1.76E-02 -7.89E-05 -6.50E-01 -3.66E-03 -1.04E-02 -1.38E-05 -6.00E-01 -2.82E-03 -5.31E-03 -2.53E-06 -5.50E-01 -2.28E-03 -2.38E-03 -4.82E-07 -5.00E-01 -1.83E-03 -1.00E-03 -9.34E-08 -4.50E-01 -1.43E-03 -4.16E-04 -1.80E-08 -4.00E-01 -1.06E-03 -1.72E-04 -3.40E-09 -3.50E-01 -7.32E-04 -6.86E-05 -6.21E-10 -3.00E-01 -4.54E-04 -2.64E-05 -1.13E-10 -2.50E-01 -2.42E-04 -9.85E-06 -2.54E-11 -2.00E-01 -1.05E-04 -3.65E-06 -1.08E-11 -1.50E-01 -3.61E-05 -1.41E-06 -8.39E-12 -1.00E-01 -1.03E-05 -6.27E-07 -7.79E-12 -5.00E-02 -2.55E-06 -3.69E-07 -7.45E-12 0.00E+00 -1.02E-09 -2.71E-07 -7.15E-12 1.00E-01 6.16E-07 -2.37E-07 -6.56E-12 2.00E-01 6.57E-07 -2.31E-07 -5.98E-12 3.00E-01 6.93E-07 -2.25E-07 -5.40E-12 4.00E-01 7.27E-07 -2.20E-07 -4.82E-12 5.00E-01 7.60E-07 -2.15E-07 -4.25E-12 6.00E-01 7.92E-07 -2.10E-07 -3.68E-12 7.00E-01 8.24E-07 -2.05E-07 -3.12E-12 8.00E-01 8.55E-07 -2.00E-07 -2.56E-12 9.00E-01 8.87E-07 -1.95E-07 -2.01E-12 1.00E+00 9.19E-07 -1.91E-07 -1.46E-12 1.10E+00 9.52E-07 -1.86E-07 -9.07E-13 1.20E+00 9.85E-07 -1.82E-07 -3.61E-13 1.30E+00 1.02E-06 -1.77E-07 1.83E-13 1.40E+00 1.05E-06 -1.72E-07 7.23E-13 1.50E+00 1.09E-06 -1.66E-07 1.26E-12 1.60E+00 1.12E-06 -1.43E-07 1.80E-12 1.70E+00 1.16E-06 4.98E-08 2.33E-12 1.80E+00 1.19E-06 1.45E-06 2.86E-12 1.90E+00 1.23E-06 1.09E-05 3.39E-12 2.00E+00 1.27E-06 7.63E-05 3.92E-12 2.10E+00 1.31E-06 4.97E-04 4.45E-12 2.20E+00 1.35E-06 2.27E-03 4.98E-12 | [Pullup] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -2.20E+00 4.12E-04 1.62E-04 6.03E-04 -2.10E+00 4.63E-04 1.84E-04 6.97E-04 -2.00E+00 5.27E-04 2.10E-04 8.23E-04 -1.90E+00 6.10E-04 2.43E-04 1.00E-03 -1.80E+00 7.21E-04 2.86E-04 1.27E-03 -1.70E+00 8.77E-04 5.14E-04 1.74E-03 -1.60E+00 1.11E-03 6.13E-04 2.65E-03 -1.50E+00 1.50E-03 7.52E-04 4.48E-03 -1.40E+00 2.21E-03 9.63E-04 6.95E-03 -1.30E+00 3.64E-03 1.31E-03 9.36E-03 -1.20E+00 5.79E-03 1.95E-03 1.13E-02 -1.10E+00 7.66E-03 3.10E-03 1.21E-02 -1.00E+00 8.27E-03 4.38E-03 1.20E-02 -9.00E-01 8.03E-03 4.79E-03 1.21E-02 -8.00E-01 7.79E-03 4.56E-03 1.29E-02 -7.00E-01 7.76E-03 4.25E-03 1.24E-02 -6.00E-01 7.21E-03 3.97E-03 1.08E-02 -5.00E-01 6.04E-03 3.58E-03 9.00E-03 -4.00E-01 4.77E-03 2.90E-03 7.17E-03 -3.00E-01 3.52E-03 2.13E-03 5.34E-03 -2.00E-01 2.30E-03 1.37E-03 3.53E-03 -1.00E-01 1.12E-03 6.52E-04 1.75E-03 0.00E+00 -5.13E-08 -1.94E-10 -4.58E-13 1.00E-01 -1.05E-03 -5.81E-04 -1.68E-03 2.00E-01 -2.01E-03 -1.09E-03 -3.28E-03 3.00E-01 -2.89E-03 -1.54E-03 -4.78E-03 4.00E-01 -3.68E-03 -1.92E-03 -6.19E-03 5.00E-01 -4.39E-03 -2.22E-03 -7.51E-03 6.00E-01 -5.00E-03 -2.47E-03 -8.73E-03 7.00E-01 -5.53E-03 -2.64E-03 -9.85E-03 8.00E-01 -5.97E-03 -2.76E-03 -1.09E-02 9.00E-01 -6.32E-03 -2.83E-03 -1.18E-02 1.00E+00 -6.58E-03 -2.89E-03 -1.26E-02 1.10E+00 -6.78E-03 -2.94E-03 -1.33E-02 1.20E+00 -6.93E-03 -2.99E-03 -1.39E-02 1.30E+00 -7.07E-03 -3.04E-03 -1.44E-02 1.40E+00 -7.19E-03 -3.09E-03 -1.48E-02 1.50E+00 -7.31E-03 -3.13E-03 -1.52E-02 1.60E+00 -7.42E-03 -3.17E-03 -1.55E-02 1.70E+00 -7.52E-03 -3.22E-03 -1.57E-02 1.80E+00 -7.62E-03 -3.26E-03 -1.60E-02 1.90E+00 -7.71E-03 -3.30E-03 -1.62E-02 2.00E+00 -7.81E-03 -3.34E-03 -1.64E-02 2.10E+00 -7.89E-03 -3.36E-03 -1.66E-02 2.20E+00 -7.98E-03 -3.26E-03 -1.68E-02 | [POWER_clamp] | | (Voltages for [Pullup] and [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | |Voltage I(typ) I(min) I(max) | -2.20E+00 1.51E-01 1.61E-01 1.47E-01 -2.15E+00 1.46E-01 1.55E-01 1.41E-01 -2.10E+00 1.40E-01 1.49E-01 1.35E-01 -2.05E+00 1.34E-01 1.43E-01 1.29E-01 -2.00E+00 1.28E-01 1.38E-01 1.24E-01 -1.95E+00 1.23E-01 1.32E-01 1.18E-01 -1.90E+00 1.17E-01 1.26E-01 1.12E-01 -1.85E+00 1.11E-01 1.20E-01 1.06E-01 -1.80E+00 1.06E-01 1.14E-01 1.00E-01 -1.75E+00 9.99E-02 1.08E-01 9.43E-02 -1.70E+00 9.42E-02 1.02E-01 8.85E-02 -1.65E+00 8.86E-02 9.61E-02 8.27E-02 -1.60E+00 8.30E-02 9.07E-02 7.69E-02 -1.55E+00 7.74E-02 8.52E-02 7.12E-02 -1.50E+00 7.18E-02 7.98E-02 6.54E-02 -1.45E+00 6.62E-02 7.44E-02 5.97E-02 -1.40E+00 6.07E-02 6.91E-02 5.41E-02 -1.35E+00 5.53E-02 6.38E-02 4.85E-02 -1.30E+00 4.99E-02 5.86E-02 4.29E-02 -1.25E+00 4.46E-02 5.34E-02 3.75E-02 -1.20E+00 3.94E-02 4.83E-02 3.22E-02 -1.15E+00 3.45E-02 4.34E-02 2.73E-02 -1.10E+00 2.98E-02 3.87E-02 2.29E-02 -1.05E+00 2.57E-02 3.42E-02 1.90E-02 -1.00E+00 2.20E-02 3.02E-02 1.55E-02 -9.50E-01 1.85E-02 2.65E-02 1.21E-02 -9.00E-01 1.53E-02 2.31E-02 8.93E-03 -8.50E-01 1.22E-02 1.99E-02 5.96E-03 -8.00E-01 9.19E-03 1.68E-02 3.38E-03 -7.50E-01 6.46E-03 1.39E-02 1.46E-03 -7.00E-01 4.05E-03 1.11E-02 4.30E-04 -6.50E-01 2.15E-03 8.42E-03 9.49E-05 -6.00E-01 9.07E-04 6.01E-03 1.89E-05 -5.50E-01 3.09E-04 3.92E-03 3.75E-06 -5.00E-01 9.37E-05 2.27E-03 7.63E-07 -4.50E-01 2.81E-05 1.14E-03 1.63E-07 -4.00E-01 9.22E-06 4.97E-04 3.71E-08 -3.50E-01 3.77E-06 1.99E-04 8.97E-09 -3.00E-01 2.16E-06 7.63E-05 2.26E-09 -2.50E-01 1.66E-06 2.89E-05 5.76E-10 -2.00E-01 1.49E-06 1.09E-05 1.48E-10 -1.50E-01 1.42E-06 4.05E-06 4.09E-11 -1.00E-01 1.39E-06 1.45E-06 1.52E-11 -5.00E-02 1.37E-06 4.59E-07 9.34E-12 0.00E+00 0 0 0 | [Ramp] |variable typ min max dV/dt_f 1.12V/11ns 0.79V/40ns 1.4V/10ns dV/dt_r 1.08V/15ns 0.77V/27ns 1.53V/10ns R_load = 1000.00 | [Rising Waveform] R_fixture = 1k V_fixture = 0V | |time V(typ) V(min) V(max) | 0.00E+00 0.00E+00 -8.37E-03 0.00E+00 5.50E-09 -6.03E-04 -7.15E-03 -2.41E-06 6.00E-09 -4.54E-03 -7.02E-03 9.09E-06 6.50E-09 -1.04E-02 -6.88E-03 8.77E-06 7.00E-09 -1.33E-02 -6.73E-03 6.49E-06 7.50E-09 -1.42E-02 -6.61E-03 3.87E-06 8.00E-09 -1.44E-02 -6.63E-03 1.73E-06 8.50E-09 -1.44E-02 -6.82E-03 5.83E-05 9.00E-09 -1.43E-02 -7.15E-03 -2.80E-03 9.50E-09 -1.41E-02 -7.56E-03 -1.27E-02 1.00E-08 -1.39E-02 -8.02E-03 -1.68E-02 1.05E-08 -1.37E-02 -8.47E-03 -1.80E-02 1.10E-08 -1.36E-02 -8.90E-03 -1.83E-02 1.15E-08 -1.43E-02 -9.27E-03 -1.82E-02 1.20E-08 -1.52E-02 -9.57E-03 -1.79E-02 1.25E-08 -1.60E-02 -9.77E-03 -1.80E-02 1.30E-08 -1.67E-02 -9.84E-03 -1.96E-02 1.35E-08 -1.72E-02 -9.71E-03 -2.07E-02 1.40E-08 -1.71E-02 -9.32E-03 -2.14E-02 1.45E-08 -1.58E-02 -8.54E-03 -2.03E-02 1.50E-08 -1.24E-02 -7.26E-03 -1.49E-02 1.55E-08 -6.25E-03 -5.34E-03 -2.83E-03 1.60E-08 3.45E-03 -2.64E-03 1.67E-02 1.65E-08 1.66E-02 9.49E-04 4.43E-02 1.70E-08 3.36E-02 5.52E-03 7.95E-02 1.75E-08 5.39E-02 1.12E-02 1.22E-01 1.80E-08 7.77E-02 1.79E-02 1.72E-01 1.85E-08 1.04E-01 2.57E-02 2.29E-01 1.90E-08 1.34E-01 3.46E-02 2.91E-01 1.95E-08 1.66E-01 4.46E-02 3.58E-01 2.00E-08 2.01E-01 5.57E-02 4.30E-01 2.05E-08 2.38E-01 6.77E-02 5.07E-01 2.10E-08 2.76E-01 8.06E-02 5.86E-01 2.15E-08 3.17E-01 9.45E-02 6.69E-01 2.20E-08 3.58E-01 1.09E-01 7.53E-01 2.25E-08 4.01E-01 1.24E-01 8.40E-01 2.30E-08 4.46E-01 1.40E-01 9.29E-01 2.35E-08 4.90E-01 1.57E-01 1.02E+00 2.40E-08 5.36E-01 1.74E-01 1.11E+00 2.45E-08 5.83E-01 1.92E-01 1.20E+00 2.50E-08 6.29E-01 2.10E-01 1.29E+00 2.55E-08 6.76E-01 2.29E-01 1.38E+00 2.60E-08 7.24E-01 2.48E-01 1.47E+00 2.65E-08 7.71E-01 2.67E-01 1.56E+00 2.70E-08 8.19E-01 2.86E-01 1.64E+00 2.75E-08 8.66E-01 3.06E-01 1.73E+00 2.80E-08 9.13E-01 3.26E-01 1.81E+00 2.85E-08 9.61E-01 3.46E-01 1.89E+00 2.90E-08 1.01E+00 3.66E-01 1.96E+00 2.95E-08 1.05E+00 3.87E-01 2.03E+00 3.00E-08 1.10E+00 4.07E-01 2.09E+00 3.05E-08 1.15E+00 4.27E-01 2.15E+00 3.10E-08 1.19E+00 4.48E-01 2.20E+00 3.15E-08 1.23E+00 4.68E-01 2.25E+00 3.20E-08 1.28E+00 4.88E-01 2.29E+00 3.25E-08 1.32E+00 5.09E-01 2.32E+00 3.30E-08 1.36E+00 5.29E-01 2.35E+00 3.35E-08 1.41E+00 5.49E-01 2.38E+00 3.40E-08 1.45E+00 5.69E-01 2.40E+00 3.45E-08 1.48E+00 5.89E-01 2.42E+00 3.50E-08 1.52E+00 6.09E-01 2.44E+00 3.55E-08 1.56E+00 6.29E-01 2.45E+00 3.60E-08 1.59E+00 6.48E-01 2.46E+00 3.65E-08 1.62E+00 6.68E-01 2.47E+00 3.70E-08 1.65E+00 6.87E-01 2.48E+00 3.75E-08 1.68E+00 7.06E-01 2.49E+00 3.80E-08 1.71E+00 7.25E-01 2.50E+00 3.85E-08 1.73E+00 7.44E-01 2.50E+00 3.90E-08 1.75E+00 7.63E-01 2.51E+00 3.95E-08 1.77E+00 7.81E-01 2.51E+00 4.00E-08 1.79E+00 7.99E-01 2.51E+00 4.05E-08 1.81E+00 8.17E-01 2.52E+00 4.10E-08 1.83E+00 8.35E-01 2.52E+00 4.15E-08 1.84E+00 8.53E-01 2.52E+00 4.20E-08 1.86E+00 8.70E-01 2.52E+00 4.25E-08 1.87E+00 8.88E-01 2.53E+00 4.30E-08 1.88E+00 9.05E-01 2.53E+00 4.35E-08 1.89E+00 9.22E-01 2.53E+00 4.40E-08 1.90E+00 9.38E-01 2.53E+00 4.45E-08 1.91E+00 9.55E-01 2.53E+00 4.50E-08 1.92E+00 9.71E-01 2.53E+00 4.55E-08 1.92E+00 9.87E-01 2.53E+00 4.60E-08 1.93E+00 1.00E+00 2.53E+00 4.80E-08 1.95E+00 1.06E+00 2.54E+00 5.00E-08 1.96E+00 1.12E+00 2.54E+00 5.20E-08 1.97E+00 1.16E+00 2.54E+00 5.40E-08 1.98E+00 1.21E+00 2.54E+00 5.60E-08 1.99E+00 1.24E+00 2.54E+00 5.80E-08 1.99E+00 1.27E+00 2.54E+00 6.00E-08 1.99E+00 1.30E+00 2.54E+00 6.50E-08 2.00E+00 1.35E+00 2.55E+00 7.00E-08 2.00E+00 1.38E+00 2.55E+00 7.50E-08 2.00E+00 1.39E+00 2.55E+00 8.00E-08 2.00E+00 1.41E+00 2.55E+00 8.50E-08 2.00E+00 1.41E+00 2.55E+00 9.00E-08 2.00E+00 1.42E+00 2.55E+00 9.50E-08 2.00E+00 1.42E+00 2.55E+00 1.00E-07 2.00E+00 1.42E+00 2.55E+00 | [Falling Waveform] R_fixture = 1k V_fixture = 0V | |time V(typ) V(min) V(max) | 0.00E+00 2.00E+00 1.43E+00 2.55E+00 1.10E-08 2.00E+00 1.42E+00 2.50E+00 1.20E-08 2.00E+00 1.41E+00 2.44E+00 1.30E-08 1.98E+00 1.38E+00 2.37E+00 1.40E-08 1.93E+00 1.35E+00 2.31E+00 1.50E-08 1.88E+00 1.31E+00 2.24E+00 1.60E-08 1.83E+00 1.28E+00 2.15E+00 1.70E-08 1.78E+00 1.24E+00 2.04E+00 1.80E-08 1.73E+00 1.21E+00 1.91E+00 1.90E-08 1.66E+00 1.18E+00 1.76E+00 2.00E-08 1.57E+00 1.15E+00 1.59E+00 2.10E-08 1.47E+00 1.12E+00 1.42E+00 2.20E-08 1.35E+00 1.09E+00 1.23E+00 2.30E-08 1.21E+00 1.06E+00 1.04E+00 2.40E-08 1.08E+00 1.03E+00 8.49E-01 2.50E-08 9.31E-01 9.99E-01 6.59E-01 2.55E-08 8.58E-01 9.85E-01 5.67E-01 2.60E-08 7.84E-01 9.72E-01 4.80E-01 2.65E-08 7.11E-01 9.58E-01 4.00E-01 2.70E-08 6.38E-01 9.45E-01 3.28E-01 2.75E-08 5.67E-01 9.32E-01 2.65E-01 2.80E-08 4.99E-01 9.19E-01 2.12E-01 2.85E-08 4.35E-01 9.07E-01 1.68E-01 2.90E-08 3.75E-01 8.94E-01 1.32E-01 2.95E-08 3.21E-01 8.82E-01 1.02E-01 3.00E-08 2.73E-01 8.70E-01 7.88E-02 3.05E-08 2.30E-01 8.58E-01 6.04E-02 3.10E-08 1.93E-01 8.47E-01 4.61E-02 3.15E-08 1.61E-01 8.35E-01 3.50E-02 3.20E-08 1.33E-01 8.24E-01 2.65E-02 3.25E-08 1.09E-01 8.13E-01 2.01E-02 3.30E-08 8.96E-02 8.02E-01 1.52E-02 3.35E-08 7.32E-02 7.92E-01 1.15E-02 3.40E-08 5.95E-02 7.81E-01 8.71E-03 3.45E-08 4.83E-02 7.71E-01 6.62E-03 3.50E-08 3.90E-02 7.60E-01 5.07E-03 3.55E-08 3.15E-02 7.50E-01 3.90E-03 3.60E-08 2.53E-02 7.40E-01 3.04E-03 3.65E-08 2.04E-02 7.30E-01 2.39E-03 3.70E-08 1.64E-02 7.20E-01 1.91E-03 3.75E-08 1.32E-02 7.10E-01 1.55E-03 3.80E-08 1.06E-02 7.00E-01 1.28E-03 3.85E-08 8.54E-03 6.89E-01 1.07E-03 3.90E-08 6.88E-03 6.79E-01 9.18E-04 3.95E-08 5.58E-03 6.68E-01 7.98E-04 4.00E-08 4.53E-03 6.57E-01 7.04E-04 4.10E-08 3.03E-03 6.33E-01 5.72E-04 4.20E-08 2.08E-03 6.07E-01 4.84E-04 4.30E-08 1.48E-03 5.78E-01 4.21E-04 4.40E-08 1.09E-03 5.48E-01 3.73E-04 4.50E-08 8.38E-04 5.15E-01 3.34E-04 4.60E-08 6.69E-04 4.81E-01 3.02E-04 4.70E-08 5.53E-04 4.45E-01 2.73E-04 4.80E-08 4.70E-04 4.09E-01 2.48E-04 4.90E-08 4.08E-04 3.71E-01 2.26E-04 5.00E-08 3.60E-04 3.34E-01 2.05E-04 5.10E-08 3.22E-04 2.98E-01 1.87E-04 5.20E-08 2.89E-04 2.63E-01 1.71E-04 5.30E-08 2.62E-04 2.31E-01 1.56E-04 5.40E-08 2.38E-04 2.01E-01 1.42E-04 5.50E-08 2.16E-04 1.74E-01 1.30E-04 5.60E-08 1.97E-04 1.49E-01 1.18E-04 5.65E-08 1.89E-04 1.38E-01 1.13E-04 5.70E-08 1.80E-04 1.27E-01 1.08E-04 5.75E-08 1.72E-04 1.17E-01 1.03E-04 5.80E-08 1.65E-04 1.08E-01 9.87E-05 5.85E-08 1.58E-04 9.91E-02 9.43E-05 5.90E-08 1.51E-04 9.10E-02 9.01E-05 5.95E-08 1.44E-04 8.34E-02 8.61E-05 6.00E-08 1.38E-04 7.64E-02 8.23E-05 6.05E-08 1.32E-04 6.98E-02 7.87E-05 6.10E-08 1.26E-04 6.38E-02 7.52E-05 6.15E-08 1.21E-04 5.82E-02 7.19E-05 6.20E-08 1.16E-04 5.31E-02 6.87E-05 6.25E-08 1.11E-04 4.84E-02 6.57E-05 6.30E-08 1.06E-04 4.40E-02 6.28E-05 6.35E-08 1.01E-04 4.00E-02 6.00E-05 6.40E-08 9.70E-05 3.64E-02 5.74E-05 6.45E-08 9.29E-05 3.30E-02 5.49E-05 6.50E-08 8.89E-05 3.00E-02 5.25E-05 6.55E-08 8.51E-05 2.72E-02 5.02E-05 6.60E-08 8.15E-05 2.46E-02 4.80E-05 6.65E-08 7.80E-05 2.23E-02 4.58E-05 6.70E-08 7.47E-05 2.02E-02 4.38E-05 6.75E-08 7.15E-05 1.82E-02 4.19E-05 6.80E-08 6.84E-05 1.65E-02 4.01E-05 6.85E-08 6.55E-05 1.49E-02 3.83E-05 6.90E-08 6.28E-05 1.35E-02 3.66E-05 6.95E-08 6.01E-05 1.22E-02 3.50E-05 7.00E-08 5.75E-05 1.10E-02 3.35E-05 7.05E-08 5.51E-05 9.90E-03 3.20E-05 7.10E-08 5.28E-05 8.94E-03 3.06E-05 7.15E-08 5.05E-05 8.06E-03 2.93E-05 7.20E-08 4.84E-05 7.27E-03 2.80E-05 7.25E-08 4.63E-05 6.56E-03 2.68E-05 7.30E-08 4.44E-05 5.92E-03 2.56E-05 7.35E-08 4.25E-05 5.34E-03 2.45E-05 7.40E-08 4.07E-05 4.82E-03 2.34E-05 7.45E-08 3.90E-05 4.35E-03 2.24E-05 7.50E-08 3.73E-05 3.92E-03 2.14E-05 | [Rising Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min=1.7V V_fixture_max=2.7V | |time V(typ) V(min) V(max) | 0.00E+00 1.15E-01 2.26E-01 1.10E-01 8.00E-09 1.15E-01 2.26E-01 1.10E-01 9.00E-09 1.14E-01 2.26E-01 1.08E-01 1.00E-08 1.27E-01 2.35E-01 1.48E-01 1.05E-08 1.53E-01 2.49E-01 1.82E-01 1.10E-08 1.81E-01 2.67E-01 2.16E-01 1.15E-08 2.08E-01 2.85E-01 2.51E-01 1.20E-08 2.35E-01 3.03E-01 2.84E-01 1.25E-08 2.62E-01 3.22E-01 3.17E-01 1.30E-08 2.89E-01 3.41E-01 3.49E-01 1.35E-08 3.15E-01 3.59E-01 3.80E-01 1.40E-08 3.41E-01 3.77E-01 4.11E-01 1.45E-08 3.67E-01 3.96E-01 4.42E-01 1.50E-08 3.91E-01 4.13E-01 4.76E-01 1.55E-08 4.15E-01 4.31E-01 5.14E-01 1.60E-08 4.38E-01 4.48E-01 5.58E-01 1.65E-08 4.62E-01 4.66E-01 6.08E-01 1.70E-08 4.85E-01 4.83E-01 6.64E-01 1.75E-08 5.08E-01 4.99E-01 7.27E-01 1.80E-08 5.32E-01 5.16E-01 7.95E-01 1.85E-08 5.56E-01 5.32E-01 8.68E-01 1.90E-08 5.82E-01 5.48E-01 9.46E-01 1.95E-08 6.11E-01 5.64E-01 1.03E+00 2.00E-08 6.42E-01 5.80E-01 1.11E+00 2.05E-08 6.76E-01 5.95E-01 1.20E+00 2.10E-08 7.12E-01 6.10E-01 1.30E+00 2.15E-08 7.51E-01 6.25E-01 1.39E+00 2.20E-08 7.92E-01 6.40E-01 1.48E+00 2.25E-08 8.35E-01 6.54E-01 1.58E+00 2.30E-08 8.80E-01 6.69E-01 1.68E+00 2.35E-08 9.27E-01 6.83E-01 1.77E+00 2.40E-08 9.76E-01 6.97E-01 1.87E+00 2.45E-08 1.03E+00 7.11E-01 1.96E+00 2.50E-08 1.08E+00 7.24E-01 2.05E+00 2.55E-08 1.13E+00 7.38E-01 2.13E+00 2.60E-08 1.18E+00 7.51E-01 2.21E+00 2.65E-08 1.23E+00 7.64E-01 2.28E+00 2.70E-08 1.29E+00 7.77E-01 2.34E+00 2.75E-08 1.34E+00 7.90E-01 2.40E+00 2.80E-08 1.40E+00 8.02E-01 2.45E+00 2.85E-08 1.45E+00 8.14E-01 2.49E+00 2.90E-08 1.50E+00 8.26E-01 2.52E+00 2.95E-08 1.56E+00 8.38E-01 2.55E+00 3.00E-08 1.61E+00 8.49E-01 2.58E+00 3.05E-08 1.66E+00 8.60E-01 2.60E+00 3.10E-08 1.70E+00 8.71E-01 2.62E+00 3.15E-08 1.75E+00 8.82E-01 2.63E+00 3.20E-08 1.79E+00 8.93E-01 2.65E+00 3.25E-08 1.83E+00 9.03E-01 2.66E+00 3.30E-08 1.87E+00 9.14E-01 2.66E+00 3.35E-08 1.90E+00 9.24E-01 2.67E+00 3.40E-08 1.94E+00 9.35E-01 2.68E+00 3.45E-08 1.96E+00 9.45E-01 2.68E+00 3.50E-08 1.99E+00 9.56E-01 2.68E+00 3.55E-08 2.01E+00 9.67E-01 2.69E+00 3.60E-08 2.03E+00 9.77E-01 2.69E+00 3.65E-08 2.05E+00 9.89E-01 2.69E+00 3.70E-08 2.07E+00 1.00E+00 2.69E+00 3.75E-08 2.09E+00 1.01E+00 2.69E+00 3.80E-08 2.10E+00 1.03E+00 2.69E+00 3.85E-08 2.11E+00 1.04E+00 2.70E+00 3.90E-08 2.12E+00 1.05E+00 2.70E+00 3.95E-08 2.13E+00 1.07E+00 2.70E+00 4.00E-08 2.14E+00 1.08E+00 2.70E+00 4.10E-08 2.16E+00 1.12E+00 2.70E+00 4.20E-08 2.17E+00 1.15E+00 2.70E+00 4.30E-08 2.17E+00 1.19E+00 2.70E+00 4.40E-08 2.18E+00 1.23E+00 2.70E+00 4.50E-08 2.19E+00 1.27E+00 2.70E+00 4.60E-08 2.19E+00 1.31E+00 2.70E+00 4.70E-08 2.19E+00 1.35E+00 2.70E+00 4.80E-08 2.19E+00 1.38E+00 2.70E+00 4.90E-08 2.20E+00 1.42E+00 2.70E+00 5.00E-08 2.20E+00 1.45E+00 2.70E+00 5.10E-08 2.20E+00 1.48E+00 2.70E+00 5.20E-08 2.20E+00 1.51E+00 2.70E+00 5.30E-08 2.20E+00 1.53E+00 2.70E+00 5.40E-08 2.20E+00 1.55E+00 2.70E+00 5.50E-08 2.20E+00 1.57E+00 2.70E+00 5.60E-08 2.20E+00 1.59E+00 2.70E+00 5.70E-08 2.20E+00 1.61E+00 2.70E+00 5.80E-08 2.20E+00 1.62E+00 2.70E+00 5.90E-08 2.20E+00 1.63E+00 2.70E+00 6.00E-08 2.20E+00 1.64E+00 2.70E+00 6.50E-08 2.20E+00 1.67E+00 2.70E+00 7.00E-08 2.20E+00 1.69E+00 2.70E+00 7.50E-08 2.20E+00 1.70E+00 2.70E+00 | [Falling Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min=1.7V V_fixture_max=2.7V | |time V(typ) V(min) V(max) | 0.00E+00 2.20E+00 1.71E+00 2.70E+00 1.00E-08 2.21E+00 1.71E+00 2.71E+00 1.50E-08 2.22E+00 1.71E+00 2.72E+00 1.60E-08 2.20E+00 1.71E+00 2.68E+00 1.70E-08 2.15E+00 1.71E+00 2.61E+00 1.80E-08 2.08E+00 1.70E+00 2.51E+00 1.90E-08 1.99E+00 1.69E+00 2.39E+00 2.00E-08 1.88E+00 1.67E+00 2.25E+00 2.05E-08 1.83E+00 1.67E+00 2.18E+00 2.10E-08 1.77E+00 1.66E+00 2.10E+00 2.15E-08 1.71E+00 1.65E+00 2.02E+00 2.20E-08 1.64E+00 1.64E+00 1.94E+00 2.25E-08 1.58E+00 1.62E+00 1.86E+00 2.30E-08 1.51E+00 1.61E+00 1.77E+00 2.35E-08 1.44E+00 1.60E+00 1.68E+00 2.40E-08 1.38E+00 1.58E+00 1.60E+00 2.45E-08 1.31E+00 1.57E+00 1.51E+00 2.50E-08 1.24E+00 1.56E+00 1.42E+00 2.55E-08 1.17E+00 1.54E+00 1.33E+00 2.60E-08 1.10E+00 1.52E+00 1.24E+00 2.65E-08 1.03E+00 1.51E+00 1.15E+00 2.68E-08 9.86E-01 1.50E+00 1.10E+00 2.70E-08 9.58E-01 1.49E+00 1.06E+00 2.75E-08 8.90E-01 1.47E+00 9.73E-01 2.80E-08 8.22E-01 1.46E+00 8.86E-01 2.85E-08 7.56E-01 1.44E+00 8.00E-01 2.90E-08 6.92E-01 1.42E+00 7.17E-01 2.95E-08 6.31E-01 1.40E+00 6.38E-01 3.00E-08 5.74E-01 1.39E+00 5.64E-01 3.05E-08 5.21E-01 1.37E+00 4.97E-01 3.10E-08 4.72E-01 1.35E+00 4.37E-01 3.15E-08 4.28E-01 1.33E+00 3.84E-01 3.20E-08 3.88E-01 1.31E+00 3.39E-01 3.25E-08 3.53E-01 1.29E+00 3.01E-01 3.30E-08 3.22E-01 1.27E+00 2.68E-01 3.35E-08 2.94E-01 1.26E+00 2.42E-01 3.40E-08 2.70E-01 1.24E+00 2.19E-01 3.45E-08 2.50E-01 1.22E+00 2.01E-01 3.50E-08 2.32E-01 1.20E+00 1.87E-01 3.55E-08 2.17E-01 1.18E+00 1.75E-01 3.60E-08 2.04E-01 1.16E+00 1.65E-01 3.65E-08 1.92E-01 1.14E+00 1.57E-01 3.70E-08 1.83E-01 1.12E+00 1.51E-01 3.75E-08 1.75E-01 1.11E+00 1.45E-01 3.80E-08 1.68E-01 1.09E+00 1.41E-01 3.85E-08 1.62E-01 1.07E+00 1.38E-01 3.90E-08 1.57E-01 1.05E+00 1.35E-01 3.95E-08 1.52E-01 1.03E+00 1.32E-01 4.00E-08 1.49E-01 1.01E+00 1.30E-01 4.10E-08 1.43E-01 9.78E-01 1.27E-01 4.20E-08 1.38E-01 9.43E-01 1.24E-01 4.30E-08 1.35E-01 9.08E-01 1.22E-01 4.40E-08 1.32E-01 8.74E-01 1.21E-01 4.50E-08 1.30E-01 8.40E-01 1.20E-01 4.60E-08 1.28E-01 8.07E-01 1.19E-01 4.70E-08 1.27E-01 7.74E-01 1.18E-01 4.80E-08 1.25E-01 7.43E-01 1.17E-01 4.90E-08 1.24E-01 7.12E-01 1.16E-01 5.00E-08 1.23E-01 6.81E-01 1.15E-01 5.10E-08 1.23E-01 6.52E-01 1.15E-01 5.15E-08 1.22E-01 6.37E-01 1.15E-01 5.20E-08 1.22E-01 6.23E-01 1.14E-01 5.25E-08 1.22E-01 6.09E-01 1.14E-01 5.30E-08 1.21E-01 5.95E-01 1.14E-01 5.35E-08 1.21E-01 5.81E-01 1.14E-01 5.40E-08 1.21E-01 5.67E-01 1.14E-01 5.45E-08 1.20E-01 5.54E-01 1.13E-01 5.50E-08 1.20E-01 5.41E-01 1.13E-01 5.55E-08 1.20E-01 5.29E-01 1.13E-01 5.60E-08 1.20E-01 5.17E-01 1.13E-01 5.65E-08 1.20E-01 5.05E-01 1.13E-01 5.70E-08 1.19E-01 4.93E-01 1.13E-01 5.75E-08 1.19E-01 4.82E-01 1.13E-01 5.80E-08 1.19E-01 4.71E-01 1.12E-01 5.85E-08 1.19E-01 4.60E-01 1.12E-01 5.90E-08 1.19E-01 4.50E-01 1.12E-01 5.95E-08 1.18E-01 4.40E-01 1.12E-01 6.00E-08 1.18E-01 4.31E-01 1.12E-01 6.10E-08 1.18E-01 4.13E-01 1.12E-01 6.20E-08 1.18E-01 3.96E-01 1.12E-01 6.30E-08 1.18E-01 3.81E-01 1.11E-01 6.40E-08 1.17E-01 3.67E-01 1.11E-01 6.50E-08 1.17E-01 3.55E-01 1.11E-01 6.60E-08 1.17E-01 3.43E-01 1.11E-01 6.70E-08 1.17E-01 3.32E-01 1.11E-01 6.80E-08 1.17E-01 3.23E-01 1.11E-01 6.90E-08 1.17E-01 3.14E-01 1.11E-01 7.00E-08 1.16E-01 3.06E-01 1.11E-01 7.20E-08 1.16E-01 2.93E-01 1.10E-01 7.40E-08 1.16E-01 2.82E-01 1.10E-01 7.60E-08 1.16E-01 2.73E-01 1.10E-01 7.80E-08 1.16E-01 2.65E-01 1.10E-01 8.00E-08 1.16E-01 2.59E-01 1.10E-01 8.50E-08 1.15E-01 2.48E-01 1.10E-01 9.00E-08 1.15E-01 2.41E-01 1.10E-01 9.50E-08 1.15E-01 2.36E-01 1.10E-01 1.00E-07 1.15E-01 2.33E-01 1.10E-01 | | End [Model] output | |End[Component] Microwire Bus serial EEPROM @2.2V | [End]