|************************************************************************ [IBIS Ver] 2.1 [File name] d24164c2.ibs | d=DIP, 24164c=abbr chip name, 2=2.2V Vcc [File Rev] 1.00 [Date] 15-February-2007 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C164 rev.G in DIP package | Please only note that CAT24C164 is a 16K I2C EEPROM (not 164K). |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 16K_I2C_EEPROM_@2.2V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 InputModel1 2 A1 InputModel1 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A0,A1 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -3.77E-01 -3.68E-01 -3.89E-01 -2.10E+00 -3.47E-01 -3.41E-01 -3.55E-01 -2.00E+00 -3.17E-01 -3.14E-01 -3.22E-01 -1.90E+00 -2.87E-01 -2.88E-01 -2.89E-01 -1.80E+00 -2.57E-01 -2.61E-01 -2.56E-01 -1.70E+00 -2.27E-01 -2.34E-01 -2.23E-01 -1.60E+00 -1.98E-01 -2.08E-01 -1.91E-01 -1.50E+00 -1.69E-01 -1.82E-01 -1.59E-01 -1.40E+00 -1.40E-01 -1.56E-01 -1.27E-01 -1.30E+00 -1.12E-01 -1.31E-01 -9.59E-02 -1.20E+00 -8.48E-02 -1.06E-01 -6.60E-02 -1.10E+00 -5.87E-02 -8.20E-02 -3.83E-02 -1.00E+00 -3.47E-02 -5.91E-02 -1.51E-02 -9.00E-01 -1.51E-02 -3.80E-02 -2.50E-03 -8.00E-01 -3.70E-03 -2.00E-02 -1.77E-04 -7.50E-01 -1.43E-03 -1.30E-02 -4.34E-05 -7.00E-01 -5.02E-04 -7.54E-03 -1.08E-05 -6.50E-01 -1.69E-04 -3.93E-03 -2.91E-06 -6.00E-01 -5.63E-05 -1.86E-03 -9.71E-07 -5.50E-01 -1.88E-05 -8.26E-04 -4.78E-07 -5.00E-01 -6.34E-06 -3.54E-04 -3.34E-07 -4.50E-01 -2.24E-06 -1.49E-04 -2.74E-07 -4.00E-01 -8.66E-07 -6.25E-05 -2.35E-07 -3.50E-01 -3.96E-07 -2.61E-05 -2.01E-07 -3.00E-01 -2.23E-07 -1.09E-05 -1.70E-07 -2.50E-01 -1.49E-07 -4.55E-06 -1.40E-07 -2.00E-01 -1.06E-07 -1.90E-06 -1.10E-07 -1.50E-01 -7.56E-08 -7.82E-07 -8.15E-08 -1.00E-01 -4.88E-08 -3.07E-07 -5.35E-08 -5.00E-02 -2.39E-08 -9.77E-08 -2.63E-08 0.00E+00 3.14E-26 6.28E-25 4.45E-26 1.00E-01 4.53E-08 8.21E-08 5.03E-08 2.00E-01 8.79E-08 1.23E-07 9.76E-08 3.00E-01 1.28E-07 1.56E-07 1.42E-07 4.00E-01 1.65E-07 1.84E-07 1.83E-07 5.00E-01 2.00E-07 2.11E-07 2.22E-07 6.00E-01 2.33E-07 2.35E-07 2.58E-07 7.00E-01 2.63E-07 2.57E-07 2.91E-07 8.00E-01 2.90E-07 2.77E-07 3.22E-07 9.00E-01 3.16E-07 2.95E-07 3.50E-07 1.00E+00 3.39E-07 3.11E-07 3.75E-07 1.10E+00 3.60E-07 3.25E-07 3.98E-07 1.20E+00 3.79E-07 3.36E-07 4.19E-07 1.30E+00 3.96E-07 3.46E-07 4.37E-07 1.40E+00 4.11E-07 3.54E-07 4.53E-07 1.50E+00 4.23E-07 3.61E-07 4.67E-07 1.60E+00 4.34E-07 3.65E-07 4.79E-07 1.70E+00 4.42E-07 3.68E-07 4.88E-07 1.80E+00 4.49E-07 3.69E-07 4.95E-07 1.90E+00 4.54E-07 3.69E-07 5.01E-07 2.00E+00 4.57E-07 3.70E-07 5.04E-07 2.10E+00 4.59E-07 3.70E-07 5.06E-07 2.20E+00 4.60E-07 3.70E-07 5.06E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.61E-07 3.70E-07 5.09E-07 -2.10E+00 4.61E-07 3.70E-07 5.09E-07 -2.00E+00 4.61E-07 3.70E-07 5.09E-07 -1.90E+00 4.61E-07 3.70E-07 5.09E-07 -1.80E+00 4.61E-07 3.70E-07 5.09E-07 -1.70E+00 4.61E-07 3.70E-07 5.09E-07 -1.60E+00 4.61E-07 3.70E-07 5.08E-07 -1.50E+00 4.61E-07 3.70E-07 5.08E-07 -1.40E+00 4.61E-07 3.70E-07 5.08E-07 -1.30E+00 4.61E-07 3.70E-07 5.08E-07 -1.20E+00 4.61E-07 3.70E-07 5.08E-07 -1.10E+00 4.61E-07 3.70E-07 5.08E-07 -1.00E+00 4.61E-07 3.70E-07 5.08E-07 -9.00E-01 4.61E-07 3.70E-07 5.08E-07 -8.00E-01 4.60E-07 3.70E-07 5.08E-07 -7.00E-01 4.60E-07 3.70E-07 5.08E-07 -6.00E-01 4.60E-07 3.70E-07 5.08E-07 -5.00E-01 4.60E-07 3.70E-07 5.08E-07 -4.00E-01 4.60E-07 3.70E-07 5.08E-07 -3.00E-01 4.60E-07 3.70E-07 5.07E-07 -2.00E-01 4.60E-07 3.69E-07 5.07E-07 -1.00E-01 4.60E-07 3.69E-07 5.07E-07 0.00E+00 4.60E-07 3.68E-07 5.07E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A2 Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) -2.20E+00 -4.79E-01 -5.15E-01 -4.53E-01 -2.10E+00 -4.41E-01 -4.76E-01 -4.15E-01 -2.00E+00 -4.02E-01 -4.38E-01 -3.76E-01 -1.90E+00 -3.64E-01 -4.01E-01 -3.37E-01 -1.80E+00 -3.26E-01 -3.63E-01 -2.99E-01 -1.70E+00 -2.88E-01 -3.25E-01 -2.61E-01 -1.60E+00 -2.51E-01 -2.88E-01 -2.23E-01 -1.50E+00 -2.14E-01 -2.51E-01 -1.86E-01 -1.40E+00 -1.77E-01 -2.15E-01 -1.49E-01 -1.30E+00 -1.41E-01 -1.79E-01 -1.13E-01 -1.20E+00 -1.07E-01 -1.44E-01 -7.78E-02 -1.10E+00 -7.34E-02 -1.11E-01 -4.54E-02 -1.00E+00 -4.32E-02 -7.86E-02 -1.84E-02 -9.00E-01 -1.87E-02 -4.95E-02 -3.30E-03 -8.00E-01 -4.61E-03 -2.53E-02 -2.55E-04 -7.50E-01 -1.82E-03 -1.60E-02 -6.48E-05 -7.00E-01 -6.57E-04 -9.14E-03 -1.66E-05 -6.50E-01 -2.28E-04 -4.71E-03 -4.53E-06 -6.00E-01 -7.79E-05 -2.23E-03 -1.46E-06 -5.50E-01 -2.66E-05 -1.00E-03 -6.54E-07 -5.00E-01 -9.20E-06 -4.38E-04 -4.22E-07 -4.50E-01 -3.27E-06 -1.88E-04 -3.34E-07 -4.00E-01 -1.24E-06 -8.06E-05 -2.83E-07 -3.50E-01 -5.29E-07 -3.44E-05 -2.42E-07 -3.00E-01 -2.71E-07 -1.47E-05 -2.03E-07 -2.50E-01 -1.66E-07 -6.24E-06 -1.67E-07 -2.00E-01 -1.13E-07 -2.64E-06 -1.31E-07 -1.50E-01 -7.79E-08 -1.09E-06 -9.70E-08 -1.00E-01 -4.97E-08 -4.27E-07 -6.36E-08 -5.00E-02 -2.41E-08 -1.34E-07 -3.13E-08 0.00E+00 3.04E-26 1.01E-24 1.03E-25 1.00E-01 4.56E-08 1.01E-07 5.94E-08 2.00E-01 8.85E-08 1.41E-07 1.15E-07 3.00E-01 1.29E-07 1.68E-07 1.66E-07 4.00E-01 1.66E-07 1.92E-07 2.14E-07 5.00E-01 2.01E-07 2.14E-07 2.57E-07 6.00E-01 2.34E-07 2.34E-07 2.98E-07 7.00E-01 2.64E-07 2.52E-07 3.34E-07 8.00E-01 2.92E-07 2.70E-07 3.67E-07 9.00E-01 3.18E-07 2.88E-07 3.97E-07 1.00E+00 3.42E-07 3.05E-07 4.24E-07 1.10E+00 3.63E-07 3.18E-07 4.47E-07 1.20E+00 3.82E-07 3.29E-07 4.67E-07 1.30E+00 3.99E-07 3.39E-07 4.84E-07 1.40E+00 4.14E-07 3.47E-07 4.98E-07 1.50E+00 4.27E-07 3.54E-07 5.08E-07 1.60E+00 4.37E-07 3.60E-07 5.16E-07 1.70E+00 4.46E-07 3.64E-07 5.22E-07 1.80E+00 4.53E-07 3.67E-07 5.24E-07 1.90E+00 4.58E-07 3.69E-07 5.26E-07 2.00E+00 4.62E-07 3.70E-07 5.26E-07 2.10E+00 4.64E-07 3.71E-07 5.26E-07 2.20E+00 4.64E-07 3.71E-07 5.26E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.66E-07 3.75E-07 5.29E-07 -2.10E+00 4.66E-07 3.75E-07 5.29E-07 -2.00E+00 4.66E-07 3.74E-07 5.28E-07 -1.90E+00 4.66E-07 3.74E-07 5.28E-07 -1.80E+00 4.66E-07 3.74E-07 5.28E-07 -1.70E+00 4.66E-07 3.74E-07 5.28E-07 -1.60E+00 4.66E-07 3.73E-07 5.28E-07 -1.50E+00 4.66E-07 3.73E-07 5.28E-07 -1.40E+00 4.66E-07 3.73E-07 5.28E-07 -1.30E+00 4.66E-07 3.73E-07 5.28E-07 -1.20E+00 4.65E-07 3.73E-07 5.28E-07 -1.10E+00 4.65E-07 3.72E-07 5.28E-07 -1.00E+00 4.65E-07 3.72E-07 5.28E-07 -9.00E-01 4.65E-07 3.72E-07 5.28E-07 -8.00E-01 4.65E-07 3.72E-07 5.27E-07 -7.00E-01 4.65E-07 3.71E-07 5.27E-07 -6.00E-01 4.65E-07 3.71E-07 5.27E-07 -5.00E-01 4.65E-07 3.71E-07 5.27E-07 -4.00E-01 4.65E-07 3.71E-07 5.27E-07 -3.00E-01 4.65E-07 3.70E-07 5.27E-07 -2.00E-01 4.65E-07 3.69E-07 5.27E-07 -1.00E-01 4.65E-07 3.67E-07 5.27E-07 0.00E+00 4.64E-07 3.64E-07 5.27E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -4.29E-01 -4.54E-01 -4.40E-01 -2.10E+00 -3.94E-01 -4.20E-01 -4.02E-01 -2.00E+00 -3.60E-01 -3.86E-01 -3.64E-01 -1.90E+00 -3.25E-01 -3.53E-01 -3.26E-01 -1.80E+00 -2.91E-01 -3.19E-01 -2.88E-01 -1.70E+00 -2.57E-01 -2.86E-01 -2.51E-01 -1.60E+00 -2.23E-01 -2.53E-01 -2.14E-01 -1.50E+00 -1.90E-01 -2.21E-01 -1.77E-01 -1.40E+00 -1.57E-01 -1.88E-01 -1.40E-01 -1.30E+00 -1.25E-01 -1.57E-01 -1.05E-01 -1.20E+00 -9.35E-02 -1.26E-01 -7.06E-02 -1.10E+00 -6.37E-02 -9.57E-02 -3.96E-02 -1.00E+00 -3.69E-02 -6.73E-02 -1.57E-02 -9.00E-01 -1.56E-02 -4.17E-02 -2.61E-03 -8.00E-01 -3.55E-03 -2.07E-02 -1.73E-04 -7.50E-01 -1.31E-03 -1.27E-02 -4.05E-05 -7.00E-01 -4.43E-04 -6.99E-03 -9.39E-06 -6.50E-01 -1.44E-04 -3.42E-03 -2.17E-06 -6.00E-01 -4.61E-05 -1.53E-03 -5.03E-07 -5.50E-01 -1.47E-05 -6.51E-04 -1.16E-07 -5.00E-01 -4.68E-06 -2.69E-04 -2.69E-08 -4.50E-01 -1.49E-06 -1.10E-04 -6.23E-09 -4.00E-01 -4.75E-07 -4.48E-05 -1.44E-09 -3.50E-01 -1.51E-07 -1.82E-05 -3.34E-10 -3.00E-01 -4.80E-08 -7.35E-06 -7.79E-11 -2.50E-01 -1.53E-08 -2.96E-06 -1.86E-11 -2.00E-01 -4.82E-09 -1.18E-06 -4.71E-12 -1.50E-01 -1.50E-09 -4.60E-07 -1.39E-12 -1.00E-01 -4.44E-10 -1.67E-07 -5.08E-13 -5.00E-02 -1.07E-10 -4.81E-08 -1.89E-13 0.00E+00 2.16E-21 2.93E-19 0.00E+00 1.00E-01 8.58E-13 2.80E-10 4.01E-13 2.00E-01 1.30E-12 3.27E-10 8.01E-13 3.00E-01 1.71E-12 3.35E-10 1.20E-12 4.00E-01 2.11E-12 3.36E-10 1.60E-12 5.00E-01 2.51E-12 3.37E-10 2.00E-12 6.00E-01 2.91E-12 3.37E-10 2.39E-12 7.00E-01 3.31E-12 3.38E-10 2.80E-12 8.00E-01 3.71E-12 3.38E-10 3.20E-12 9.00E-01 4.11E-12 3.39E-10 3.60E-12 1.00E+00 4.50E-12 3.49E-10 4.00E-12 1.10E+00 4.90E-12 3.73E-10 4.41E-12 1.20E+00 5.31E-12 4.07E-10 4.79E-12 1.30E+00 5.71E-12 4.46E-10 5.22E-12 1.40E+00 6.10E-12 4.88E-10 5.60E-12 1.50E+00 6.50E-12 5.31E-10 6.01E-12 1.60E+00 6.90E-12 5.76E-10 6.39E-12 1.70E+00 7.30E-12 6.21E-10 6.81E-12 1.80E+00 7.70E-12 6.67E-10 7.20E-12 1.90E+00 8.10E-12 7.14E-10 7.62E-12 2.00E+00 8.51E-12 7.61E-10 8.00E-12 2.10E+00 8.90E-12 8.09E-10 8.40E-12 2.20E+00 9.29E-12 8.56E-10 8.81E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 1.89E-11 1.68E-09 1.96E-11 -2.10E+00 1.78E-11 1.64E-09 1.92E-11 -2.00E+00 1.73E-11 1.59E-09 1.89E-11 -1.90E+00 1.69E-11 1.54E-09 1.84E-11 -1.80E+00 1.65E-11 1.49E-09 1.80E-11 -1.70E+00 1.61E-11 1.44E-09 1.76E-11 -1.60E+00 1.57E-11 1.39E-09 1.72E-11 -1.50E+00 1.53E-11 1.34E-09 1.68E-11 -1.40E+00 1.49E-11 1.29E-09 1.64E-11 -1.30E+00 1.45E-11 1.24E-09 1.60E-11 -1.20E+00 1.41E-11 1.19E-09 1.56E-11 -1.10E+00 1.37E-11 1.15E-09 1.52E-11 -1.00E+00 1.33E-11 1.10E-09 1.48E-11 -9.00E-01 1.29E-11 1.05E-09 1.44E-11 -8.00E-01 1.25E-11 1.00E-09 1.40E-11 -7.00E-01 1.21E-11 9.52E-10 1.36E-11 -6.00E-01 1.17E-11 9.04E-10 1.32E-11 -5.00E-01 1.13E-11 8.56E-10 1.28E-11 -4.00E-01 1.09E-11 8.09E-10 1.24E-11 -3.00E-01 1.05E-11 7.61E-10 1.20E-11 -2.00E-01 1.01E-11 7.14E-10 1.16E-11 -1.00E-01 9.71E-12 6.67E-10 1.12E-11 0.00E+00 9.29E-12 6.21E-10 1.08E-11 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 0.66V Vinh = 1.54V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 2.2V 1.7V 2.7V [GND_clamp] | voltage I(typ) I(min) I(max) | -2.20E+00 -3.31E-01 -3.32E-01 -3.33E-01 -2.10E+00 -3.05E-01 -3.07E-01 -3.05E-01 -2.00E+00 -2.78E-01 -2.83E-01 -2.76E-01 -1.90E+00 -2.52E-01 -2.59E-01 -2.47E-01 -1.80E+00 -2.26E-01 -2.35E-01 -2.19E-01 -1.70E+00 -2.00E-01 -2.11E-01 -1.91E-01 -1.60E+00 -1.74E-01 -1.88E-01 -1.63E-01 -1.50E+00 -1.48E-01 -1.64E-01 -1.35E-01 -1.40E+00 -1.23E-01 -1.41E-01 -1.08E-01 -1.30E+00 -9.85E-02 -1.19E-01 -8.15E-02 -1.20E+00 -7.46E-02 -9.65E-02 -5.62E-02 -1.10E+00 -5.20E-02 -7.50E-02 -3.28E-02 -1.00E+00 -3.14E-02 -5.47E-02 -1.36E-02 -9.00E-01 -1.46E-02 -3.61E-02 -2.81E-03 -8.00E-01 -4.33E-03 -2.02E-02 -3.49E-04 -7.50E-01 -1.96E-03 -1.38E-02 -1.48E-04 -7.00E-01 -8.32E-04 -8.69E-03 -8.50E-05 -6.50E-01 -3.53E-04 -5.04E-03 -6.38E-05 -6.00E-01 -1.61E-04 -2.70E-03 -5.45E-05 -5.50E-01 -8.52E-05 -1.37E-03 -4.86E-05 -5.00E-01 -5.38E-05 -6.78E-04 -4.38E-05 -4.50E-01 -3.96E-05 -3.33E-04 -3.92E-05 -4.00E-01 -3.19E-05 -1.67E-04 -3.48E-05 -3.50E-01 -2.66E-05 -8.66E-05 -3.04E-05 -3.00E-01 -2.23E-05 -4.77E-05 -2.60E-05 -2.50E-01 -1.84E-05 -2.81E-05 -2.16E-05 -2.00E-01 -1.46E-05 -1.75E-05 -1.72E-05 -1.50E-01 -1.09E-05 -1.10E-05 -1.29E-05 -1.00E-01 -7.21E-06 -6.59E-06 -8.56E-06 -5.00E-02 -3.59E-06 -3.07E-06 -4.27E-06 0.00E+00 -1.34E-19 1.08E-23 -6.37E-26 1.00E-01 7.02E-06 5.50E-06 8.38E-06 2.00E-01 1.38E-05 1.06E-05 1.65E-05 3.00E-01 2.03E-05 1.54E-05 2.44E-05 4.00E-01 2.66E-05 2.00E-05 3.20E-05 5.00E-01 3.26E-05 2.43E-05 3.93E-05 6.00E-01 3.84E-05 2.84E-05 4.63E-05 7.00E-01 4.38E-05 3.22E-05 5.31E-05 8.00E-01 4.90E-05 3.58E-05 5.95E-05 9.00E-01 5.39E-05 5.76E-07 6.56E-05 1.00E+00 5.85E-05 5.36E-07 7.14E-05 1.10E+00 6.27E-05 5.28E-07 7.69E-05 1.20E+00 6.65E-05 5.30E-07 8.20E-05 1.30E+00 3.44E-07 5.34E-07 8.68E-05 1.40E+00 3.52E-07 5.38E-07 9.11E-05 1.50E+00 3.58E-07 5.41E-07 9.51E-05 1.60E+00 3.61E-07 5.44E-07 4.72E-07 1.70E+00 3.63E-07 5.46E-07 4.77E-07 1.80E+00 3.63E-07 5.48E-07 4.79E-07 1.90E+00 3.64E-07 5.51E-07 4.81E-07 2.00E+00 3.64E-07 5.54E-07 4.81E-07 2.10E+00 3.64E-07 5.56E-07 4.81E-07 2.20E+00 3.64E-07 5.59E-07 4.81E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 3.89E-07 2.43E-06 4.84E-07 -2.10E+00 3.76E-07 1.92E-06 4.84E-07 -2.00E+00 3.71E-07 1.51E-06 4.84E-07 -1.90E+00 3.68E-07 1.19E-06 4.84E-07 -1.80E+00 3.66E-07 9.67E-07 4.84E-07 -1.70E+00 3.66E-07 8.14E-07 4.84E-07 -1.60E+00 3.65E-07 7.17E-07 4.84E-07 -1.50E+00 3.65E-07 6.58E-07 4.83E-07 -1.40E+00 3.65E-07 6.23E-07 4.83E-07 -1.30E+00 3.65E-07 6.03E-07 4.83E-07 -1.20E+00 3.65E-07 5.90E-07 4.83E-07 -1.10E+00 3.65E-07 5.82E-07 4.83E-07 -1.00E+00 3.65E-07 5.76E-07 4.83E-07 -9.00E-01 3.65E-07 5.71E-07 4.83E-07 -8.00E-01 3.65E-07 5.68E-07 4.83E-07 -7.00E-01 3.64E-07 5.65E-07 4.83E-07 -6.00E-01 3.64E-07 5.62E-07 4.83E-07 -5.00E-01 3.64E-07 5.59E-07 4.83E-07 -4.00E-01 3.64E-07 5.56E-07 4.82E-07 -3.00E-01 3.64E-07 5.54E-07 4.82E-07 -2.00E-01 3.64E-07 5.51E-07 4.82E-07 -1.00E-01 3.64E-07 5.48E-07 4.82E-07 0.00E+00 3.64E-07 5.46E-07 4.82E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 0.66V Vinh = 1.54V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 2.2V 1.7V 2.7V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -2.20E+00 -6.04E-04 -4.05E-04 -9.14E-04 -2.10E+00 -6.65E-04 -4.41E-04 -1.02E-03 -2.00E+00 -7.39E-04 -4.84E-04 -1.14E-03 -1.90E+00 -8.32E-04 -5.36E-04 -1.31E-03 -1.80E+00 -9.48E-04 -5.99E-04 -1.52E-03 -1.70E+00 -1.10E-03 -6.79E-04 -1.81E-03 -1.60E+00 -1.31E-03 -7.81E-04 -2.22E-03 -1.50E+00 -1.59E-03 -9.17E-04 -2.84E-03 -1.40E+00 -2.02E-03 -1.10E-03 -3.83E-03 -1.30E+00 -2.67E-03 -1.36E-03 -5.53E-03 -1.20E+00 -3.72E-03 -1.75E-03 -8.36E-03 -1.10E+00 -5.33E-03 -2.33E-03 -1.20E-02 -1.00E+00 -7.27E-03 -3.13E-03 -1.57E-02 -9.50E-01 -8.20E-03 -3.60E-03 -1.81E-02 -9.00E-01 -9.12E-03 -4.05E-03 -2.13E-02 -8.50E-01 -1.01E-02 -4.46E-03 -2.47E-02 -8.00E-01 -1.14E-02 -4.83E-03 -2.66E-02 -7.50E-01 -1.27E-02 -5.16E-03 -2.65E-02 -7.00E-01 -1.35E-02 -5.50E-03 -2.54E-02 -6.50E-01 -1.34E-02 -5.82E-03 -2.39E-02 -6.00E-01 -1.28E-02 -6.04E-03 -2.22E-02 -5.50E-01 -1.18E-02 -6.03E-03 -2.04E-02 -5.00E-01 -1.07E-02 -5.74E-03 -1.86E-02 -4.50E-01 -9.63E-03 -5.24E-03 -1.67E-02 -4.00E-01 -8.52E-03 -4.64E-03 -1.49E-02 -3.50E-01 -7.42E-03 -4.01E-03 -1.30E-02 -3.00E-01 -6.32E-03 -3.37E-03 -1.12E-02 -2.50E-01 -5.23E-03 -2.75E-03 -9.31E-03 -2.00E-01 -4.15E-03 -2.14E-03 -7.45E-03 -1.50E-01 -3.09E-03 -1.56E-03 -5.58E-03 -1.00E-01 -2.04E-03 -1.00E-03 -3.72E-03 -5.00E-02 -1.01E-03 -4.81E-04 -1.86E-03 0.00E+00 -1.16E-20 -7.80E-18 1.87E-21 1.00E-01 1.89E-03 8.32E-04 2.75E-03 2.00E-01 3.58E-03 1.50E-03 5.29E-03 3.00E-01 5.08E-03 2.00E-03 7.64E-03 4.00E-01 6.38E-03 2.35E-03 9.78E-03 5.00E-01 7.49E-03 2.56E-03 1.17E-02 6.00E-01 8.41E-03 2.65E-03 1.34E-02 7.00E-01 9.15E-03 2.72E-03 1.50E-02 8.00E-01 9.71E-03 2.78E-03 1.63E-02 9.00E-01 1.01E-02 2.83E-03 1.74E-02 1.00E+00 1.04E-02 2.88E-03 1.83E-02 1.20E+00 1.08E-02 2.97E-03 1.95E-02 1.40E+00 1.11E-02 3.04E-03 2.01E-02 1.60E+00 1.13E-02 3.10E-03 2.05E-02 1.80E+00 1.14E-02 3.16E-03 2.07E-02 2.00E+00 1.16E-02 3.21E-03 2.09E-02 2.20E+00 1.17E-02 3.26E-03 2.11E-02 2.40E+00 1.18E-02 3.31E-03 2.12E-02 2.60E+00 1.19E-02 3.36E-03 2.13E-02 2.80E+00 1.20E-02 3.40E-03 2.14E-02 3.00E+00 1.20E-02 3.44E-03 2.15E-02 3.20E+00 1.21E-02 3.48E-03 2.15E-02 3.40E+00 1.22E-02 3.52E-03 2.16E-02 3.60E+00 1.22E-02 3.56E-03 2.17E-02 3.80E+00 1.23E-02 3.60E-03 2.17E-02 4.00E+00 1.24E-02 3.64E-03 2.18E-02 4.20E+00 1.24E-02 3.68E-03 2.19E-02 4.40E+00 1.25E-02 3.71E-03 2.19E-02 | [GND_clamp] | -2.20E+00 -6.85E-01 -7.69E-01 -6.26E-01 -2.10E+00 -6.32E-01 -7.13E-01 -5.74E-01 -2.00E+00 -5.78E-01 -6.57E-01 -5.23E-01 -1.90E+00 -5.25E-01 -6.02E-01 -4.72E-01 -1.80E+00 -4.73E-01 -5.47E-01 -4.21E-01 -1.70E+00 -4.20E-01 -4.92E-01 -3.70E-01 -1.60E+00 -3.68E-01 -4.37E-01 -3.20E-01 -1.50E+00 -3.17E-01 -3.83E-01 -2.70E-01 -1.40E+00 -2.66E-01 -3.30E-01 -2.21E-01 -1.30E+00 -2.16E-01 -2.77E-01 -1.72E-01 -1.20E+00 -1.67E-01 -2.26E-01 -1.25E-01 -1.10E+00 -1.20E-01 -1.76E-01 -8.08E-02 -1.00E+00 -7.63E-02 -1.28E-01 -4.09E-02 -9.00E-01 -3.87E-02 -8.45E-02 -1.20E-02 -8.00E-01 -1.26E-02 -4.68E-02 -1.39E-03 -7.00E-01 -2.28E-03 -1.93E-02 -1.01E-04 -6.00E-01 -3.00E-04 -5.45E-03 -6.87E-06 -5.00E-01 -3.70E-05 -1.17E-03 -4.66E-07 -4.00E-01 -4.52E-06 -2.28E-04 -3.16E-08 -3.00E-01 -5.50E-07 -4.35E-05 -2.15E-09 -2.00E-01 -6.62E-08 -8.04E-06 -1.45E-10 -1.00E-01 -7.20E-09 -1.29E-06 -9.50E-12 0.00E+00 8.45E-20 5.00E-24 2.41E-22 1.00E-01 9.12E-12 9.27E-10 4.09E-13 2.00E-01 1.06E-11 1.18E-09 8.10E-13 3.00E-01 1.12E-11 1.30E-09 1.21E-12 4.00E-01 1.16E-11 1.40E-09 1.61E-12 5.00E-01 1.20E-11 1.49E-09 2.01E-12 6.00E-01 1.24E-11 1.58E-09 2.41E-12 7.00E-01 1.28E-11 1.67E-09 2.81E-12 8.00E-01 1.32E-11 1.76E-09 3.21E-12 9.00E-01 1.36E-11 1.84E-09 3.61E-12 1.00E+00 1.40E-11 1.91E-09 4.01E-12 1.10E+00 1.44E-11 1.98E-09 4.41E-12 1.20E+00 1.48E-11 2.03E-09 4.81E-12 1.30E+00 1.52E-11 2.05E-09 5.21E-12 1.40E+00 1.56E-11 2.06E-09 5.61E-12 1.50E+00 1.60E-11 2.06E-09 6.01E-12 1.60E+00 1.64E-11 2.06E-09 6.41E-12 1.70E+00 1.68E-11 2.06E-09 6.81E-12 1.80E+00 1.72E-11 2.06E-09 7.21E-12 1.90E+00 1.76E-11 2.06E-09 7.61E-12 2.00E+00 1.80E-11 2.16E-09 8.01E-12 2.10E+00 1.84E-11 2.25E-09 8.41E-12 2.20E+00 1.88E-11 2.35E-09 8.81E-12 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -2.20E+00 4.23E-11 4.01E-09 1.96E-11 -2.10E+00 2.72E-11 3.91E-09 1.92E-11 -2.00E+00 2.68E-11 3.81E-09 1.88E-11 -1.90E+00 2.64E-11 3.71E-09 1.84E-11 -1.80E+00 2.60E-11 3.61E-09 1.80E-11 -1.70E+00 2.56E-11 3.51E-09 1.76E-11 -1.60E+00 2.52E-11 3.42E-09 1.72E-11 -1.50E+00 2.48E-11 3.32E-09 1.68E-11 -1.40E+00 2.44E-11 3.22E-09 1.64E-11 -1.30E+00 2.40E-11 3.12E-09 1.60E-11 -1.20E+00 2.36E-11 3.03E-09 1.56E-11 -1.10E+00 2.32E-11 2.93E-09 1.52E-11 -1.00E+00 2.28E-11 2.83E-09 1.48E-11 -9.00E-01 2.24E-11 2.74E-09 1.44E-11 -8.00E-01 2.20E-11 2.64E-09 1.40E-11 -7.00E-01 2.16E-11 2.54E-09 1.36E-11 -6.00E-01 2.12E-11 2.45E-09 1.32E-11 -5.00E-01 2.08E-11 2.35E-09 1.28E-11 -4.00E-01 2.04E-11 2.25E-09 1.24E-11 -3.00E-01 2.00E-11 2.16E-09 1.20E-11 -2.00E-01 1.96E-11 2.06E-09 1.16E-11 -1.00E-01 1.92E-11 2.06E-09 1.12E-11 0.00E+00 1.88E-11 2.06E-09 1.08E-11 | | [Ramp] | variable typ min max dV/dt_f 1.12v/142ns 0.81v/239ns 1.38v/108ns dV/dt_r 1.08v/377ns 0.8v/405ns 1.37v/292ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0 2.20E+00 1.70E+00 2.70E+00 5.00E-09 2.20E+00 1.70E+00 2.70E+00 1.00E-08 2.20E+00 1.70E+00 2.70E+00 1.50E-08 2.20E+00 1.70E+00 2.70E+00 2.00E-08 2.20E+00 1.70E+00 2.70E+00 2.50E-08 2.20E+00 1.70E+00 2.70E+00 3.00E-08 2.20E+00 1.70E+00 2.70E+00 3.50E-08 2.20E+00 1.70E+00 2.69E+00 4.00E-08 2.19E+00 1.70E+00 2.67E+00 4.50E-08 2.18E+00 1.70E+00 2.64E+00 5.00E-08 2.16E+00 1.70E+00 2.60E+00 5.50E-08 2.14E+00 1.69E+00 2.55E+00 6.00E-08 2.11E+00 1.69E+00 2.49E+00 6.50E-08 2.08E+00 1.68E+00 2.42E+00 7.00E-08 2.05E+00 1.67E+00 2.35E+00 7.50E-08 2.01E+00 1.66E+00 2.28E+00 8.00E-08 1.97E+00 1.64E+00 2.20E+00 8.50E-08 1.92E+00 1.63E+00 2.12E+00 9.00E-08 1.88E+00 1.61E+00 2.04E+00 9.50E-08 1.83E+00 1.59E+00 1.96E+00 1.00E-07 1.78E+00 1.57E+00 1.87E+00 1.05E-07 1.73E+00 1.55E+00 1.79E+00 1.10E-07 1.68E+00 1.53E+00 1.71E+00 1.15E-07 1.63E+00 1.51E+00 1.62E+00 1.20E-07 1.58E+00 1.49E+00 1.54E+00 1.25E-07 1.53E+00 1.46E+00 1.46E+00 1.30E-07 1.47E+00 1.44E+00 1.37E+00 1.35E-07 1.42E+00 1.42E+00 1.29E+00 1.40E-07 1.37E+00 1.39E+00 1.21E+00 1.45E-07 1.32E+00 1.37E+00 1.13E+00 1.50E-07 1.27E+00 1.34E+00 1.05E+00 1.55E-07 1.22E+00 1.32E+00 9.73E-01 1.60E-07 1.17E+00 1.29E+00 8.96E-01 1.65E-07 1.11E+00 1.27E+00 8.21E-01 1.70E-07 1.06E+00 1.24E+00 7.47E-01 1.75E-07 1.02E+00 1.22E+00 6.75E-01 1.80E-07 9.66E-01 1.19E+00 6.06E-01 1.85E-07 9.18E-01 1.17E+00 5.41E-01 1.90E-07 8.70E-01 1.14E+00 4.80E-01 1.95E-07 8.23E-01 1.12E+00 4.25E-01 2.00E-07 7.76E-01 1.10E+00 3.77E-01 2.05E-07 7.31E-01 1.07E+00 3.35E-01 2.10E-07 6.86E-01 1.05E+00 2.99E-01 2.15E-07 6.42E-01 1.02E+00 2.69E-01 2.20E-07 5.99E-01 1.00E+00 2.44E-01 2.25E-07 5.57E-01 9.78E-01 2.24E-01 2.30E-07 5.17E-01 9.55E-01 2.08E-01 2.35E-07 4.79E-01 9.32E-01 1.95E-01 2.40E-07 4.43E-01 9.09E-01 1.85E-01 2.45E-07 4.09E-01 8.87E-01 1.76E-01 2.50E-07 3.78E-01 8.65E-01 1.69E-01 2.55E-07 3.49E-01 8.43E-01 1.64E-01 2.60E-07 3.23E-01 8.21E-01 1.59E-01 2.65E-07 2.99E-01 7.99E-01 1.56E-01 2.70E-07 2.77E-01 7.78E-01 1.53E-01 2.80E-07 2.41E-01 7.36E-01 1.48E-01 2.90E-07 2.12E-01 6.94E-01 1.45E-01 3.00E-07 1.90E-01 6.54E-01 1.42E-01 3.20E-07 1.60E-01 5.76E-01 1.39E-01 3.40E-07 1.43E-01 5.02E-01 1.36E-01 3.60E-07 1.34E-01 4.33E-01 1.35E-01 3.80E-07 1.28E-01 3.72E-01 1.34E-01 4.00E-07 1.24E-01 3.20E-01 1.33E-01 4.20E-07 1.22E-01 2.77E-01 1.32E-01 4.40E-07 1.21E-01 2.43E-01 1.32E-01 4.60E-07 1.20E-01 2.17E-01 1.31E-01 4.80E-07 1.19E-01 1.98E-01 1.31E-01 5.00E-07 1.18E-01 1.83E-01 1.31E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 2.2V V_fixture_min = 1.7V V_fixture_max = 2.7V |time V(typ) V(min) V(max) | 0 1.61E-01 1.74E-01 1.60E-01 1.00E-08 2.20E-01 1.99E-01 2.86E-01 2.00E-08 2.97E-01 2.36E-01 4.39E-01 3.00E-08 3.72E-01 2.73E-01 5.82E-01 4.00E-08 4.43E-01 3.09E-01 7.16E-01 5.00E-08 5.12E-01 3.44E-01 8.42E-01 6.00E-08 5.78E-01 3.78E-01 9.59E-01 7.00E-08 6.41E-01 4.11E-01 1.07E+00 8.00E-08 7.02E-01 4.43E-01 1.17E+00 9.00E-08 7.61E-01 4.75E-01 1.27E+00 1.00E-07 8.17E-01 5.06E-01 1.36E+00 1.10E-07 8.71E-01 5.36E-01 1.45E+00 1.20E-07 9.23E-01 5.65E-01 1.52E+00 1.30E-07 9.73E-01 5.93E-01 1.60E+00 1.40E-07 1.02E+00 6.21E-01 1.67E+00 1.50E-07 1.07E+00 6.48E-01 1.73E+00 1.60E-07 1.11E+00 6.75E-01 1.80E+00 1.70E-07 1.15E+00 7.00E-01 1.85E+00 1.80E-07 1.19E+00 7.26E-01 1.91E+00 1.90E-07 1.23E+00 7.50E-01 1.96E+00 2.00E-07 1.27E+00 7.74E-01 2.00E+00 2.10E-07 1.31E+00 7.97E-01 2.05E+00 2.20E-07 1.34E+00 8.20E-01 2.09E+00 2.30E-07 1.38E+00 8.42E-01 2.13E+00 2.40E-07 1.41E+00 8.63E-01 2.16E+00 2.50E-07 1.44E+00 8.84E-01 2.20E+00 2.60E-07 1.47E+00 9.05E-01 2.23E+00 2.70E-07 1.50E+00 9.25E-01 2.26E+00 2.80E-07 1.53E+00 9.44E-01 2.29E+00 2.90E-07 1.55E+00 9.63E-01 2.31E+00 3.00E-07 1.58E+00 9.82E-01 2.34E+00 3.10E-07 1.60E+00 1.00E+00 2.36E+00 3.20E-07 1.62E+00 1.02E+00 2.38E+00 3.30E-07 1.65E+00 1.03E+00 2.40E+00 3.40E-07 1.67E+00 1.05E+00 2.42E+00 3.50E-07 1.69E+00 1.07E+00 2.44E+00 3.60E-07 1.71E+00 1.08E+00 2.46E+00 3.70E-07 1.73E+00 1.10E+00 2.47E+00 3.80E-07 1.75E+00 1.11E+00 2.49E+00 3.90E-07 1.76E+00 1.13E+00 2.50E+00 4.00E-07 1.78E+00 1.14E+00 2.51E+00 4.10E-07 1.80E+00 1.16E+00 2.52E+00 4.20E-07 1.81E+00 1.17E+00 2.53E+00 4.30E-07 1.83E+00 1.18E+00 2.55E+00 4.40E-07 1.84E+00 1.20E+00 2.56E+00 4.50E-07 1.86E+00 1.21E+00 2.56E+00 4.60E-07 1.87E+00 1.22E+00 2.57E+00 4.70E-07 1.88E+00 1.23E+00 2.58E+00 4.80E-07 1.90E+00 1.25E+00 2.59E+00 4.90E-07 1.91E+00 1.26E+00 2.60E+00 5.00E-07 1.92E+00 1.27E+00 2.60E+00 5.20E-07 1.94E+00 1.29E+00 2.61E+00 5.40E-07 1.96E+00 1.31E+00 2.62E+00 5.60E-07 1.98E+00 1.33E+00 2.63E+00 5.80E-07 2.00E+00 1.35E+00 2.64E+00 6.00E-07 2.01E+00 1.37E+00 2.65E+00 6.20E-07 2.03E+00 1.38E+00 2.66E+00 6.40E-07 2.04E+00 1.40E+00 2.66E+00 6.60E-07 2.05E+00 1.41E+00 2.67E+00 6.80E-07 2.06E+00 1.43E+00 2.67E+00 7.00E-07 2.07E+00 1.44E+00 2.67E+00 7.20E-07 2.08E+00 1.45E+00 2.68E+00 7.40E-07 2.09E+00 1.47E+00 2.68E+00 7.60E-07 2.10E+00 1.48E+00 2.68E+00 7.80E-07 2.11E+00 1.49E+00 2.68E+00 8.00E-07 2.12E+00 1.50E+00 2.69E+00 8.20E-07 2.12E+00 1.51E+00 2.69E+00 8.40E-07 2.13E+00 1.52E+00 2.69E+00 8.60E-07 2.13E+00 1.53E+00 2.69E+00 8.80E-07 2.14E+00 1.54E+00 2.69E+00 9.00E-07 2.14E+00 1.54E+00 2.69E+00 9.20E-07 2.15E+00 1.55E+00 2.69E+00 9.50E-07 2.15E+00 1.56E+00 2.69E+00 1.00E-06 2.16E+00 1.58E+00 2.70E+00 1.10E-06 2.17E+00 1.60E+00 2.70E+00 1.20E-06 2.18E+00 1.63E+00 2.70E+00 1.30E-06 2.19E+00 1.64E+00 2.70E+00 1.40E-06 2.19E+00 1.66E+00 2.70E+00 1.50E-06 2.19E+00 1.67E+00 2.70E+00 | | | End [Model] IOModel | | End [Component] 16K I2C EEPROM @2.2V | [End]