|************************************************************************ [IBIS Ver] 2.1 [File name] d2404c50.ibs | d=DIP, 2404c=abbr chip name, 50=5.0V Vcc [File Rev] 1.00 [Date] 31-October-2006 | Updated in 2009 [Source] File generated from simulation at Semiconductor Components Industries, LLC (SCI, LLC) dba ON Semiconductor or its subsidiaries |************************************************************************ [Notes] This IBIS model is for the CAT24C04 rev.J in DIP package |************************************************************************ [Disclaimer] This information is for modeling purposes only and may vary by component. ON Semiconductor and its subsidiaries are not responsible for any kind of consequence that may result from using this IBIS model. |************************************************************************ | Rev 1.00 uses actual measurements. |************************************************************************ [Copyright] Copyright 2009, SCI,LLC dba ON Semiconductor, All Rights Reserved [Component] 4K_I2C_EEPROM_@5V [Manufacturer] Semiconductor Components | Industries, LLC (SCI, LLC) dba ON Semiconductor | or its subsidiaries |************************************************************************ [Package] | variable typ min max R_pkg 0.20 100.00m 0.40 L_pkg 7.00nH 4.10nH 10.00nH C_pkg 1.50pF 1.00pF 3.00pF | |***************************Pin Definitions***************************** [Pin] signal_name model_name R_pin L_pin C_pin | 1 A0 NC 2 A1 InputModel1 3 A2 InputModel2 4 VSS GND 5 SDA IOModel 6 SCL InputModel3 7 WP InputModel4 8 VCC POWER | |**********************InputModel1********************************** | [Model] InputModel1 Model_type Input | Model for pin A1 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.06E+00 -9.79E-01 -1.15E+00 -4.80E+00 -1.01E+00 -9.31E-01 -1.09E+00 -4.60E+00 -9.54E-01 -8.84E-01 -1.03E+00 -4.40E+00 -9.02E-01 -8.37E-01 -9.71E-01 -4.20E+00 -8.49E-01 -7.90E-01 -9.13E-01 -4.00E+00 -7.97E-01 -7.43E-01 -8.55E-01 -3.80E+00 -7.44E-01 -6.96E-01 -7.98E-01 -3.60E+00 -6.92E-01 -6.49E-01 -7.40E-01 -3.40E+00 -6.40E-01 -6.02E-01 -6.82E-01 -3.20E+00 -5.88E-01 -5.55E-01 -6.24E-01 -3.00E+00 -5.35E-01 -5.08E-01 -5.67E-01 -2.80E+00 -4.83E-01 -4.61E-01 -5.09E-01 -2.60E+00 -4.31E-01 -4.15E-01 -4.52E-01 -2.40E+00 -3.80E-01 -3.68E-01 -3.95E-01 -2.20E+00 -3.28E-01 -3.22E-01 -3.38E-01 -2.00E+00 -2.77E-01 -2.76E-01 -2.81E-01 -1.80E+00 -2.26E-01 -2.30E-01 -2.24E-01 -1.60E+00 -1.75E-01 -1.85E-01 -1.68E-01 -1.40E+00 -1.26E-01 -1.40E-01 -1.13E-01 -1.20E+00 -7.74E-02 -9.67E-02 -6.06E-02 -1.00E+00 -3.31E-02 -5.54E-02 -1.46E-02 -8.00E-01 -3.36E-03 -1.96E-02 -9.96E-05 -7.00E-01 -3.37E-04 -7.30E-03 -4.07E-06 -6.00E-01 -2.62E-05 -1.54E-03 -5.07E-07 -5.00E-01 -2.18E-06 -2.24E-04 -3.11E-07 -4.00E-01 -3.39E-07 -2.95E-05 -2.39E-07 -3.00E-01 -1.53E-07 -3.91E-06 -1.75E-07 -2.00E-01 -9.27E-08 -5.63E-07 -1.13E-07 -1.00E-01 -4.47E-08 -9.40E-08 -5.50E-08 0.00E+00 -1.35E-20 3.83E-26 -2.44E-23 1.00E-01 4.18E-08 4.34E-08 5.18E-08 2.00E-01 8.10E-08 7.83E-08 1.01E-07 4.00E-01 1.52E-07 1.39E-07 1.89E-07 6.00E-01 2.12E-07 1.92E-07 2.67E-07 8.00E-01 2.64E-07 2.35E-07 3.33E-07 1.00E+00 3.06E-07 2.70E-07 3.90E-07 1.20E+00 3.40E-07 2.97E-07 4.36E-07 1.40E+00 3.65E-07 3.16E-07 4.73E-07 1.60E+00 3.82E-07 3.28E-07 5.01E-07 1.80E+00 3.92E-07 3.33E-07 5.21E-07 2.00E+00 3.95E-07 3.34E-07 5.32E-07 2.20E+00 3.96E-07 3.34E-07 5.36E-07 2.40E+00 3.96E-07 3.34E-07 5.37E-07 2.60E+00 3.96E-07 3.35E-07 5.37E-07 2.80E+00 3.96E-07 3.35E-07 5.37E-07 3.00E+00 3.96E-07 3.35E-07 5.38E-07 3.20E+00 3.96E-07 3.35E-07 5.38E-07 3.40E+00 3.97E-07 3.35E-07 5.38E-07 3.60E+00 3.97E-07 3.35E-07 5.38E-07 3.80E+00 3.97E-07 3.35E-07 5.38E-07 4.00E+00 3.97E-07 3.36E-07 5.38E-07 4.20E+00 3.97E-07 3.36E-07 5.39E-07 4.40E+00 3.97E-07 3.36E-07 5.39E-07 4.60E+00 3.97E-07 3.36E-07 5.39E-07 4.80E+00 3.97E-07 3.36E-07 5.39E-07 5.00E+00 3.97E-07 3.36E-07 5.39E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.63E-05 3.42E-07 2.09E-01 -4.80E+00 5.46E-07 3.42E-07 1.54E-01 -4.60E+00 4.02E-07 3.42E-07 9.94E-02 -4.40E+00 4.01E-07 3.41E-07 4.77E-02 -4.20E+00 4.01E-07 3.41E-07 6.73E-03 -4.00E+00 4.00E-07 3.40E-07 1.96E-05 -3.80E+00 4.00E-07 3.40E-07 5.69E-07 -3.60E+00 4.00E-07 3.40E-07 5.44E-07 -3.40E+00 4.00E-07 3.39E-07 5.43E-07 -3.20E+00 4.00E-07 3.39E-07 5.43E-07 -3.00E+00 3.99E-07 3.39E-07 5.43E-07 -2.80E+00 3.99E-07 3.39E-07 5.42E-07 -2.60E+00 3.99E-07 3.38E-07 5.42E-07 -2.40E+00 3.99E-07 3.38E-07 5.42E-07 -2.20E+00 3.99E-07 3.38E-07 5.42E-07 -2.00E+00 3.99E-07 3.38E-07 5.42E-07 -1.80E+00 3.98E-07 3.38E-07 5.41E-07 -1.60E+00 3.98E-07 3.37E-07 5.41E-07 -1.40E+00 3.98E-07 3.37E-07 5.41E-07 -1.20E+00 3.98E-07 3.37E-07 5.41E-07 -1.00E+00 3.98E-07 3.37E-07 5.41E-07 -8.00E-01 3.98E-07 3.37E-07 5.40E-07 -6.00E-01 3.98E-07 3.36E-07 5.40E-07 -4.00E-01 3.98E-07 3.36E-07 5.40E-07 -2.00E-01 3.98E-07 3.36E-07 5.40E-07 0.00E+00 3.97E-07 3.36E-07 5.40E-07 | | End [Model] InputModel1 | |**********************InputModel2********************************** | [Model] InputModel2 Model_type Input | Model for pin A2 Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.28E+00 -1.32E+00 -1.26E+00 -4.80E+00 -1.22E+00 -1.25E+00 -1.20E+00 -4.60E+00 -1.16E+00 -1.19E+00 -1.14E+00 -4.40E+00 -1.09E+00 -1.13E+00 -1.07E+00 -4.20E+00 -1.03E+00 -1.06E+00 -1.01E+00 -4.00E+00 -9.69E-01 -1.00E+00 -9.48E-01 -3.80E+00 -9.06E-01 -9.38E-01 -8.84E-01 -3.60E+00 -8.43E-01 -8.75E-01 -8.21E-01 -3.40E+00 -7.80E-01 -8.12E-01 -7.58E-01 -3.20E+00 -7.17E-01 -7.50E-01 -6.95E-01 -3.00E+00 -6.54E-01 -6.87E-01 -6.31E-01 -2.80E+00 -5.92E-01 -6.25E-01 -5.68E-01 -2.60E+00 -5.29E-01 -5.63E-01 -5.05E-01 -2.40E+00 -4.67E-01 -5.00E-01 -4.43E-01 -2.20E+00 -4.04E-01 -4.38E-01 -3.80E-01 -2.00E+00 -3.42E-01 -3.77E-01 -3.17E-01 -1.80E+00 -2.81E-01 -3.15E-01 -2.55E-01 -1.60E+00 -2.19E-01 -2.54E-01 -1.93E-01 -1.40E+00 -1.59E-01 -1.94E-01 -1.32E-01 -1.20E+00 -9.93E-02 -1.34E-01 -7.25E-02 -1.00E+00 -4.32E-02 -7.71E-02 -1.85E-02 -8.00E-01 -3.23E-03 -2.60E-02 -3.24E-05 -7.00E-01 -1.36E-04 -7.94E-03 -8.10E-07 -6.00E-01 -4.45E-06 -9.22E-04 -3.80E-07 -5.00E-01 -3.73E-07 -6.28E-05 -3.06E-07 -4.00E-01 -1.98E-07 -4.13E-06 -2.39E-07 -3.00E-01 -1.42E-07 -3.73E-07 -1.75E-07 -2.00E-01 -9.19E-08 -9.56E-08 -1.13E-07 -1.00E-01 -4.46E-08 -3.97E-08 -5.50E-08 0.00E+00 4.53E-26 3.84E-26 3.85E-26 1.00E-01 4.18E-08 3.63E-08 5.18E-08 2.00E-01 8.10E-08 7.02E-08 1.01E-07 4.00E-01 1.52E-07 1.31E-07 1.89E-07 6.00E-01 2.12E-07 1.83E-07 2.67E-07 8.00E-01 2.64E-07 2.26E-07 3.33E-07 1.00E+00 3.06E-07 2.61E-07 3.90E-07 1.20E+00 3.40E-07 2.88E-07 4.36E-07 1.40E+00 3.65E-07 3.08E-07 4.73E-07 1.60E+00 3.82E-07 3.19E-07 5.01E-07 1.80E+00 3.92E-07 3.24E-07 5.21E-07 2.00E+00 3.95E-07 3.25E-07 5.32E-07 2.20E+00 3.96E-07 3.25E-07 5.36E-07 2.40E+00 3.96E-07 3.25E-07 5.37E-07 2.60E+00 3.96E-07 3.25E-07 5.37E-07 2.80E+00 3.96E-07 3.26E-07 5.37E-07 3.00E+00 3.96E-07 3.26E-07 5.38E-07 3.20E+00 3.96E-07 3.26E-07 5.38E-07 3.40E+00 3.97E-07 3.26E-07 5.38E-07 3.60E+00 3.97E-07 3.26E-07 5.38E-07 3.80E+00 3.97E-07 3.26E-07 5.38E-07 4.00E+00 3.97E-07 3.26E-07 5.38E-07 4.20E+00 3.97E-07 3.26E-07 5.39E-07 4.40E+00 3.97E-07 3.26E-07 5.39E-07 4.60E+00 3.97E-07 3.26E-07 5.39E-07 4.80E+00 3.97E-07 3.26E-07 5.39E-07 5.00E+00 3.97E-07 3.26E-07 5.39E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 3.82E-04 3.29E-07 2.79E-01 -4.80E+00 7.59E-07 3.29E-07 2.17E-01 -4.60E+00 4.01E-07 3.29E-07 1.56E-01 -4.40E+00 4.01E-07 3.29E-07 9.57E-02 -4.20E+00 4.01E-07 3.28E-07 3.87E-02 -4.00E+00 4.00E-07 3.28E-07 1.01E-03 -3.80E+00 4.00E-07 3.28E-07 6.92E-07 -3.60E+00 4.00E-07 3.28E-07 5.44E-07 -3.40E+00 4.00E-07 3.28E-07 5.43E-07 -3.20E+00 3.99E-07 3.28E-07 5.43E-07 -3.00E+00 3.99E-07 3.28E-07 5.43E-07 -2.80E+00 3.99E-07 3.27E-07 5.42E-07 -2.60E+00 3.99E-07 3.27E-07 5.42E-07 -2.40E+00 3.99E-07 3.27E-07 5.42E-07 -2.20E+00 3.99E-07 3.27E-07 5.42E-07 -2.00E+00 3.99E-07 3.27E-07 5.41E-07 -1.80E+00 3.98E-07 3.27E-07 5.41E-07 -1.60E+00 3.98E-07 3.27E-07 5.41E-07 -1.40E+00 3.98E-07 3.27E-07 5.41E-07 -1.20E+00 3.98E-07 3.27E-07 5.41E-07 -1.00E+00 3.98E-07 3.27E-07 5.41E-07 -8.00E-01 3.98E-07 3.26E-07 5.40E-07 -6.00E-01 3.98E-07 3.26E-07 5.40E-07 -4.00E-01 3.98E-07 3.26E-07 5.40E-07 -2.00E-01 3.98E-07 3.26E-07 5.40E-07 0.00E+00 3.97E-07 3.26E-07 5.40E-07 | | End [Model] InputModel2 | |**********************InputModel3********************************** | [Model] InputModel3 Model_type Input | Model for pin SCL Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -1.10E+00 -1.08E+00 -1.25E+00 -4.80E+00 -1.04E+00 -1.03E+00 -1.19E+00 -4.60E+00 -9.89E-01 -9.79E-01 -1.13E+00 -4.40E+00 -9.34E-01 -9.27E-01 -1.06E+00 -4.20E+00 -8.80E-01 -8.74E-01 -9.99E-01 -4.00E+00 -8.26E-01 -8.22E-01 -9.35E-01 -3.80E+00 -7.72E-01 -7.70E-01 -8.72E-01 -3.60E+00 -7.18E-01 -7.18E-01 -8.09E-01 -3.40E+00 -6.64E-01 -6.67E-01 -7.45E-01 -3.20E+00 -6.10E-01 -6.15E-01 -6.82E-01 -3.00E+00 -5.56E-01 -5.63E-01 -6.19E-01 -2.80E+00 -5.02E-01 -5.11E-01 -5.56E-01 -2.60E+00 -4.48E-01 -4.60E-01 -4.93E-01 -2.40E+00 -3.95E-01 -4.08E-01 -4.30E-01 -2.20E+00 -3.41E-01 -3.57E-01 -3.67E-01 -2.00E+00 -2.88E-01 -3.06E-01 -3.05E-01 -1.80E+00 -2.35E-01 -2.55E-01 -2.43E-01 -1.60E+00 -1.83E-01 -2.05E-01 -1.81E-01 -1.40E+00 -1.31E-01 -1.56E-01 -1.20E-01 -1.20E+00 -8.06E-02 -1.07E-01 -6.20E-02 -1.00E+00 -3.45E-02 -6.08E-02 -1.52E-02 -8.00E-01 -3.36E-03 -2.11E-02 -7.09E-05 -7.00E-01 -2.43E-04 -7.27E-03 -1.56E-06 -6.00E-01 -1.25E-05 -1.21E-03 -3.39E-08 -5.00E-01 -6.27E-07 -1.26E-04 -7.38E-10 -4.00E-01 -3.14E-08 -1.20E-05 -1.72E-11 -3.00E-01 -1.57E-09 -1.14E-06 -1.25E-12 -2.00E-01 -7.92E-11 -1.06E-07 -6.08E-13 -1.00E-01 -4.05E-12 -9.17E-09 -3.00E-13 0.00E+00 3.24E-27 1.07E-16 0 2.00E-01 4.47E-11 2.12E-07 5.99E-13 4.00E-01 4.54E-11 2.14E-07 1.20E-12 6.00E-01 4.60E-11 2.14E-07 1.80E-12 8.00E-01 4.66E-11 2.14E-07 2.39E-12 1.00E+00 4.72E-11 2.14E-07 3.00E-12 1.20E+00 4.78E-11 2.14E-07 3.60E-12 1.40E+00 4.84E-11 2.14E-07 4.18E-12 1.60E+00 4.90E-11 2.14E-07 4.79E-12 1.80E+00 4.96E-11 2.14E-07 5.39E-12 2.00E+00 5.02E-11 2.14E-07 6.00E-12 2.20E+00 5.08E-11 2.14E-07 6.57E-12 2.40E+00 5.14E-11 2.14E-07 7.19E-12 2.60E+00 5.20E-11 2.14E-07 7.79E-12 2.80E+00 5.26E-11 2.14E-07 8.36E-12 3.00E+00 5.32E-11 2.14E-07 8.98E-12 3.20E+00 5.38E-11 2.14E-07 9.58E-12 3.40E+00 5.44E-11 2.14E-07 1.02E-11 3.60E+00 5.50E-11 2.14E-07 1.07E-11 3.80E+00 5.56E-11 2.14E-07 1.14E-11 4.00E+00 5.62E-11 2.14E-07 1.20E-11 4.20E+00 5.68E-11 2.14E-07 1.26E-11 4.40E+00 5.74E-11 2.14E-07 1.31E-11 4.60E+00 5.80E-11 2.14E-07 1.38E-11 4.80E+00 5.86E-11 2.14E-07 1.44E-11 5.00E+00 5.92E-11 2.14E-07 1.49E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 7.89E-04 2.14E-07 1.90E-01 -4.80E+00 2.17E-06 2.14E-07 1.41E-01 -4.60E+00 5.47E-09 2.14E-07 9.32E-02 -4.40E+00 7.06E-11 2.14E-07 4.70E-02 -4.20E+00 7.02E-11 2.14E-07 7.99E-03 -4.00E+00 6.97E-11 2.14E-07 1.26E-05 -3.80E+00 6.93E-11 2.14E-07 5.98E-09 -3.60E+00 6.89E-11 2.14E-07 2.90E-11 -3.40E+00 6.84E-11 2.14E-07 2.57E-11 -3.20E+00 6.80E-11 2.14E-07 2.51E-11 -3.00E+00 6.75E-11 2.14E-07 2.47E-11 -2.80E+00 6.71E-11 2.14E-07 2.42E-11 -2.60E+00 6.67E-11 2.14E-07 2.38E-11 -2.40E+00 6.63E-11 2.14E-07 2.34E-11 -2.20E+00 6.58E-11 2.14E-07 2.30E-11 -2.00E+00 6.52E-11 2.14E-07 2.24E-11 -1.80E+00 6.46E-11 2.14E-07 2.18E-11 -1.60E+00 6.40E-11 2.14E-07 2.13E-11 -1.40E+00 6.34E-11 2.14E-07 2.07E-11 -1.20E+00 6.28E-11 2.14E-07 2.01E-11 -1.00E+00 6.22E-11 2.14E-07 1.94E-11 -8.00E-01 6.16E-11 2.14E-07 1.88E-11 -6.00E-01 6.10E-11 2.14E-07 1.82E-11 -4.00E-01 6.04E-11 2.14E-07 1.77E-11 -2.00E-01 5.98E-11 2.14E-07 1.71E-11 0.00E+00 5.92E-11 2.14E-07 1.64E-11 | | End [Model] InputModel3 | |**********************InputModel4********************************** [Model] InputModel4 Model_type Input | Model for pin WP Vinl = 1.50V Vinh = 3.50V C_comp 6.00pF 6.00pF 6.00pF | | [Temperature Range] 25.00 105.00 -40.000 [Voltage Range] 5.00V 4.50V 5.50V [GND_clamp] | voltage I(typ) I(min) I(max) | -5.00E+00 -7.66E-01 -6.90E-01 -8.50E-01 -4.80E+00 -7.28E-01 -6.57E-01 -8.07E-01 -4.60E+00 -6.91E-01 -6.25E-01 -7.65E-01 -4.40E+00 -6.53E-01 -5.92E-01 -7.22E-01 -4.20E+00 -6.16E-01 -5.59E-01 -6.80E-01 -4.00E+00 -5.78E-01 -5.26E-01 -6.37E-01 -3.80E+00 -5.41E-01 -4.93E-01 -5.95E-01 -3.60E+00 -5.04E-01 -4.60E-01 -5.52E-01 -3.40E+00 -4.66E-01 -4.28E-01 -5.10E-01 -3.20E+00 -4.29E-01 -3.95E-01 -4.67E-01 -3.00E+00 -3.91E-01 -3.62E-01 -4.25E-01 -2.80E+00 -3.54E-01 -3.30E-01 -3.83E-01 -2.60E+00 -3.17E-01 -2.97E-01 -3.41E-01 -2.40E+00 -2.80E-01 -2.65E-01 -2.98E-01 -2.20E+00 -2.43E-01 -2.32E-01 -2.56E-01 -2.00E+00 -2.06E-01 -2.00E-01 -2.14E-01 -1.80E+00 -1.69E-01 -1.68E-01 -1.73E-01 -1.60E+00 -1.33E-01 -1.36E-01 -1.31E-01 -1.40E+00 -9.66E-02 -1.04E-01 -9.02E-02 -1.20E+00 -6.13E-02 -7.33E-02 -5.02E-02 -1.00E+00 -2.77E-02 -4.33E-02 -1.36E-02 -9.00E-01 -1.30E-02 -2.91E-02 -1.92E-03 -8.00E-01 -2.68E-03 -1.61E-02 -1.43E-04 -7.00E-01 -1.83E-04 -5.72E-03 -9.96E-05 -6.00E-01 -5.33E-05 -8.44E-04 -8.49E-05 -5.00E-01 -4.12E-05 -8.89E-05 -7.04E-05 -4.00E-01 -3.27E-05 -2.86E-05 -5.60E-05 -3.00E-01 -2.43E-05 -1.88E-05 -4.17E-05 -2.00E-01 -1.61E-05 -1.22E-05 -2.75E-05 -1.00E-01 -7.97E-06 -6.05E-06 -1.36E-05 0.00E+00 -6.78E-24 -2.52E-23 3.29E-25 1.00E-01 7.71E-06 5.85E-06 1.29E-05 2.00E-01 1.51E-05 1.15E-05 2.50E-05 4.00E-01 2.88E-05 2.19E-05 4.65E-05 6.00E-01 4.12E-05 3.13E-05 6.45E-05 8.00E-01 5.21E-05 3.97E-05 7.91E-05 1.00E+00 6.17E-05 4.69E-05 9.03E-05 1.20E+00 6.97E-05 5.28E-05 9.81E-05 1.40E+00 7.63E-05 5.75E-05 1.03E-04 1.60E+00 8.14E-05 6.08E-05 1.05E-04 1.80E+00 8.49E-05 6.28E-05 1.06E-04 2.00E+00 8.70E-05 6.38E-05 1.07E-04 2.20E+00 8.82E-05 6.43E-05 1.08E-04 2.40E+00 8.89E-05 3.27E-07 1.09E-04 2.60E+00 8.90E-05 2.61E-07 1.09E-04 2.80E+00 3.09E-07 2.51E-07 1.10E-04 3.00E+00 1.26E-07 2.49E-07 1.10E-04 3.20E+00 1.09E-07 2.48E-07 4.61E-07 3.40E+00 1.07E-07 2.48E-07 4.62E-07 3.60E+00 1.06E-07 2.48E-07 4.62E-07 3.80E+00 1.06E-07 2.48E-07 4.62E-07 4.00E+00 1.06E-07 2.48E-07 4.62E-07 4.20E+00 1.06E-07 2.48E-07 4.62E-07 4.40E+00 1.06E-07 2.48E-07 4.63E-07 4.60E+00 1.06E-07 2.48E-07 4.63E-07 4.80E+00 1.06E-07 2.49E-07 4.63E-07 5.00E+00 1.06E-07 2.49E-07 4.63E-07 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.04E-03 3.45E-05 1.73E-01 -4.80E+00 3.92E-05 3.43E-05 1.32E-01 -4.60E+00 3.64E-05 3.41E-05 9.14E-02 -4.40E+00 3.63E-05 3.39E-05 5.16E-02 -4.20E+00 3.60E-05 3.32E-05 1.50E-02 -4.00E+00 3.36E-05 3.04E-05 6.60E-05 -3.80E+00 2.76E-05 2.38E-05 1.08E-05 -3.60E+00 2.00E-05 1.69E-05 3.85E-06 -3.40E+00 1.31E-05 1.10E-05 1.11E-06 -3.20E+00 7.55E-06 6.36E-06 5.54E-07 -3.00E+00 3.57E-06 3.18E-06 4.77E-07 -2.80E+00 1.30E-06 1.40E-06 4.68E-07 -2.60E+00 4.15E-07 6.35E-07 4.67E-07 -2.40E+00 1.75E-07 3.68E-07 4.67E-07 -2.20E+00 1.20E-07 2.84E-07 4.66E-07 -2.00E+00 1.09E-07 2.59E-07 4.66E-07 -1.80E+00 1.07E-07 2.52E-07 4.66E-07 -1.60E+00 1.07E-07 2.50E-07 4.65E-07 -1.40E+00 1.07E-07 2.49E-07 4.65E-07 -1.20E+00 1.07E-07 2.49E-07 4.65E-07 -1.00E+00 1.07E-07 2.49E-07 4.65E-07 -8.00E-01 1.06E-07 2.49E-07 4.65E-07 -6.00E-01 1.06E-07 2.49E-07 4.64E-07 -4.00E-01 1.06E-07 2.49E-07 4.64E-07 -2.00E-01 1.06E-07 2.49E-07 4.64E-07 0.00E+00 1.06E-07 2.48E-07 4.64E-07 | | End [Model] InputModel4 | |**********************IOModel********************************** [Model] IOModel Model_type I/O_open_drain | Model for pin SDA Vinl = 1.50V Vinh = 3.50V C_comp 8.00pF 8.00pF 8.00pF [Voltage Range] 5.0V 4.5V 5.5V [Pulldown] | | [Pulldown] IV curves include only the current through | the channel of output driver transistor when output is low. | Although the output driver transistors has a np diode | inherently created by CMOS IC fabrication between the | drain and bulk of n-channel CMOS transistor, | the current through this junction diode is not included in | [Pulldown]. Instead that drain/bulk diode current is | included in the [GND_clamp] section, which is | not dependent on the state of output data value. | |Voltage I(typ) I(min) I(max) | -5.00E+00 -2.98E-04 -2.71E-04 -2.99E-04 -4.00E+00 -2.94E-04 -2.67E-04 -2.98E-04 -3.50E+00 -2.93E-04 -2.65E-04 -3.00E-04 -3.00E+00 -3.44E-04 -2.75E-04 -3.83E-04 -2.50E+00 -4.67E-04 -3.65E-04 -5.30E-04 -2.00E+00 -7.20E-04 -5.41E-04 -8.53E-04 -1.80E+00 -9.15E-04 -6.67E-04 -1.12E-03 -1.60E+00 -1.24E-03 -8.65E-04 -1.60E-03 -1.40E+00 -1.88E-03 -1.21E-03 -2.66E-03 -1.20E+00 -3.38E-03 -1.90E-03 -5.70E-03 -1.00E+00 -6.98E-03 -3.48E-03 -1.23E-02 -8.00E-01 -1.18E-02 -5.96E-03 -2.13E-02 -6.00E-01 -1.26E-02 -7.83E-03 -1.72E-02 -4.00E-01 -8.49E-03 -5.99E-03 -1.16E-02 -2.00E-01 -4.24E-03 -2.97E-03 -5.85E-03 0.00E+00 -2.65E-12 -4.55E-12 4.93E-13 2.00E-01 3.89E-03 2.66E-03 5.50E-03 4.00E-01 7.19E-03 4.87E-03 1.03E-02 6.00E-01 9.94E-03 6.67E-03 1.43E-02 8.00E-01 1.22E-02 8.06E-03 1.78E-02 1.00E+00 1.39E-02 9.08E-03 2.05E-02 1.20E+00 1.52E-02 9.75E-03 2.27E-02 1.40E+00 1.60E-02 1.02E-02 2.44E-02 1.60E+00 1.66E-02 1.05E-02 2.53E-02 1.80E+00 1.69E-02 1.07E-02 2.57E-02 2.00E+00 1.72E-02 1.09E-02 2.60E-02 2.20E+00 1.74E-02 1.11E-02 2.62E-02 2.40E+00 1.76E-02 1.12E-02 2.64E-02 2.60E+00 1.77E-02 1.14E-02 2.65E-02 2.80E+00 1.79E-02 1.15E-02 2.66E-02 3.00E+00 1.80E-02 1.16E-02 2.67E-02 3.20E+00 1.81E-02 1.17E-02 2.68E-02 3.40E+00 1.82E-02 1.18E-02 2.69E-02 3.60E+00 1.83E-02 1.18E-02 2.69E-02 3.80E+00 1.83E-02 1.19E-02 2.70E-02 4.00E+00 1.84E-02 1.20E-02 2.71E-02 4.20E+00 1.85E-02 1.21E-02 2.71E-02 4.40E+00 1.85E-02 1.21E-02 2.72E-02 4.60E+00 1.86E-02 1.22E-02 2.72E-02 4.80E+00 1.87E-02 1.23E-02 2.73E-02 5.00E+00 1.87E-02 1.23E-02 2.73E-02 5.20E+00 1.88E-02 1.24E-02 2.74E-02 5.40E+00 1.88E-02 1.25E-02 2.74E-02 5.60E+00 1.89E-02 1.25E-02 2.75E-02 5.80E+00 1.90E-02 1.26E-02 2.75E-02 6.00E+00 1.90E-02 1.26E-02 2.76E-02 6.20E+00 1.91E-02 1.27E-02 2.76E-02 6.40E+00 1.91E-02 1.27E-02 2.77E-02 6.60E+00 1.92E-02 1.28E-02 2.77E-02 6.80E+00 1.92E-02 1.28E-02 2.77E-02 7.00E+00 1.93E-02 1.29E-02 2.78E-02 7.20E+00 1.93E-02 1.29E-02 2.78E-02 7.40E+00 1.94E-02 1.30E-02 2.79E-02 7.60E+00 1.94E-02 1.31E-02 2.79E-02 7.80E+00 1.95E-02 1.31E-02 2.80E-02 8.00E+00 1.95E-02 1.32E-02 2.80E-02 8.20E+00 1.96E-02 1.42E-02 2.81E-02 8.40E+00 1.99E-02 2.91E-02 2.82E-02 8.60E+00 3.14E-02 7.37E-02 2.84E-02 8.80E+00 7.64E-02 1.31E-01 4.22E-02 9.00E+00 1.35E-01 1.94E-01 9.19E-02 9.20E+00 1.97E-01 2.59E-01 1.51E-01 9.40E+00 2.61E-01 3.25E-01 2.14E-01 9.60E+00 3.26E-01 3.93E-01 2.78E-01 9.80E+00 3.92E-01 4.60E-01 3.32E-01 1.00E+01 4.59E-01 5.29E-01 3.49E-01 | [GND_clamp] | -5.00E+00 -1.87E+00 -2.04E+00 -1.76E+00 -4.80E+00 -1.77E+00 -1.93E+00 -1.66E+00 -4.60E+00 -1.67E+00 -1.83E+00 -1.57E+00 -4.40E+00 -1.58E+00 -1.72E+00 -1.48E+00 -4.20E+00 -1.48E+00 -1.61E+00 -1.39E+00 -4.00E+00 -1.38E+00 -1.51E+00 -1.29E+00 -3.80E+00 -1.28E+00 -1.40E+00 -1.20E+00 -3.60E+00 -1.18E+00 -1.29E+00 -1.11E+00 -3.40E+00 -1.08E+00 -1.19E+00 -1.02E+00 -3.20E+00 -9.87E-01 -1.08E+00 -9.23E-01 -3.00E+00 -8.89E-01 -9.76E-01 -8.31E-01 -2.80E+00 -7.92E-01 -8.71E-01 -7.40E-01 -2.60E+00 -6.96E-01 -7.67E-01 -6.48E-01 -2.40E+00 -6.00E-01 -6.63E-01 -5.58E-01 -2.20E+00 -5.05E-01 -5.62E-01 -4.68E-01 -2.00E+00 -4.13E-01 -4.63E-01 -3.80E-01 -1.80E+00 -3.26E-01 -3.70E-01 -2.96E-01 -1.60E+00 -2.49E-01 -2.88E-01 -2.22E-01 -1.40E+00 -1.82E-01 -2.18E-01 -1.55E-01 -1.20E+00 -1.18E-01 -1.54E-01 -9.14E-02 -1.00E+00 -5.88E-02 -9.30E-02 -3.36E-02 -8.00E-01 -1.24E-02 -3.92E-02 -1.44E-03 -7.00E-01 -2.42E-03 -1.85E-02 -8.61E-05 -6.00E-01 -2.82E-04 -5.83E-03 -4.64E-06 -5.00E-01 -2.90E-05 -1.21E-03 -2.48E-07 -4.00E-01 -2.94E-06 -2.10E-04 -1.33E-08 -3.00E-01 -2.98E-07 -3.47E-05 -7.12E-10 -2.00E-01 -2.99E-08 -5.58E-06 -3.86E-11 -1.00E-01 -2.75E-09 -7.88E-07 -2.23E-12 0.00E+00 6.17E-25 1.38E-17 0 2.00E-01 5.22E-10 2.57E-07 7.85E-13 4.00E-01 5.28E-10 2.64E-07 1.39E-12 6.00E-01 5.29E-10 2.64E-07 1.99E-12 8.00E-01 5.29E-10 2.64E-07 2.59E-12 1.00E+00 5.30E-10 2.64E-07 3.19E-12 1.20E+00 5.31E-10 2.64E-07 3.79E-12 1.40E+00 5.31E-10 2.64E-07 4.39E-12 1.60E+00 5.32E-10 2.64E-07 4.99E-12 1.80E+00 5.32E-10 2.64E-07 5.59E-12 2.00E+00 5.33E-10 2.64E-07 6.19E-12 2.20E+00 5.34E-10 2.64E-07 6.79E-12 2.40E+00 5.34E-10 2.64E-07 7.39E-12 2.60E+00 5.35E-10 2.64E-07 7.99E-12 2.80E+00 5.35E-10 2.64E-07 8.59E-12 3.00E+00 5.36E-10 2.64E-07 9.19E-12 3.20E+00 5.37E-10 2.64E-07 9.79E-12 3.40E+00 5.37E-10 2.64E-07 1.04E-11 3.60E+00 5.38E-10 2.64E-07 1.10E-11 3.80E+00 5.38E-10 2.64E-07 1.16E-11 4.00E+00 5.39E-10 2.64E-07 1.22E-11 4.20E+00 5.40E-10 2.64E-07 1.28E-11 4.40E+00 5.40E-10 2.64E-07 1.34E-11 4.60E+00 5.41E-10 2.64E-07 1.40E-11 4.80E+00 5.41E-10 2.64E-07 1.46E-11 5.00E+00 5.42E-10 2.64E-07 1.52E-11 | [POWER_clamp] | Voltages for [POWER_clamp] are specified with | negative respect to Vcc. Reference the IBIS documentation | for more information regarding Vtable = Vcc - Voutput. | voltage I(typ) I(min) I(max) | -5.00E+00 2.28E-05 2.64E-07 2.32E-01 -4.80E+00 2.34E-07 2.64E-07 1.66E-01 -4.60E+00 2.43E-09 2.64E-07 1.02E-01 -4.40E+00 5.53E-10 2.64E-07 4.27E-02 -4.20E+00 5.53E-10 2.64E-07 3.35E-03 -4.00E+00 5.53E-10 2.64E-07 1.27E-05 -3.80E+00 5.52E-10 2.64E-07 3.64E-08 -3.60E+00 5.52E-10 2.64E-07 1.30E-10 -3.40E+00 5.51E-10 2.64E-07 2.59E-11 -3.20E+00 5.51E-10 2.64E-07 2.54E-11 -3.00E+00 5.50E-10 2.64E-07 2.50E-11 -2.80E+00 5.50E-10 2.64E-07 2.45E-11 -2.60E+00 5.50E-10 2.64E-07 2.41E-11 -2.40E+00 5.49E-10 2.64E-07 2.37E-11 -2.20E+00 5.49E-10 2.64E-07 2.32E-11 -2.00E+00 5.48E-10 2.64E-07 2.27E-11 -1.80E+00 5.47E-10 2.64E-07 2.21E-11 -1.60E+00 5.47E-10 2.64E-07 2.15E-11 -1.40E+00 5.46E-10 2.64E-07 2.09E-11 -1.20E+00 5.46E-10 2.64E-07 2.03E-11 -1.00E+00 5.45E-10 2.64E-07 1.97E-11 -8.00E-01 5.44E-10 2.64E-07 1.91E-11 -6.00E-01 5.44E-10 2.64E-07 1.85E-11 -4.00E-01 5.43E-10 2.64E-07 1.79E-11 -2.00E-01 5.43E-10 2.64E-07 1.73E-11 0.00E+00 5.42E-10 2.64E-07 1.67E-11 | | [Ramp] | variable typ min max dV/dt_f 2.55v/150ns 2.81v/145ns 2.27v/143ns dV/dt_r 2.52v/352ns 2.78v/287ns 2.29v/382ns R_load = 1k | [Falling Waveform] R_fixture = 1k V_fixture = 5V V_fixture_min = 4.5V V_fixture_max = 5.5V |time V(typ) V(min) V(max) | 0 5.00E+00 4.50E+00 5.50E+00 1.00E-08 5.00E+00 4.50E+00 5.50E+00 2.00E-08 5.01E+00 4.50E+00 5.51E+00 2.50E-08 5.00E+00 4.50E+00 5.50E+00 3.00E-08 4.99E+00 4.49E+00 5.47E+00 3.50E-08 4.96E+00 4.46E+00 5.42E+00 4.00E-08 4.91E+00 4.41E+00 5.33E+00 4.50E-08 4.84E+00 4.35E+00 5.22E+00 5.00E-08 4.75E+00 4.28E+00 5.10E+00 5.50E-08 4.65E+00 4.19E+00 4.97E+00 6.00E-08 4.54E+00 4.10E+00 4.83E+00 6.50E-08 4.43E+00 4.00E+00 4.69E+00 7.00E-08 4.31E+00 3.90E+00 4.55E+00 7.50E-08 4.19E+00 3.79E+00 4.41E+00 8.00E-08 4.07E+00 3.68E+00 4.28E+00 8.50E-08 3.95E+00 3.57E+00 4.14E+00 9.00E-08 3.83E+00 3.46E+00 4.01E+00 9.50E-08 3.71E+00 3.35E+00 3.87E+00 1.00E-07 3.59E+00 3.24E+00 3.74E+00 1.05E-07 3.48E+00 3.14E+00 3.61E+00 1.10E-07 3.36E+00 3.03E+00 3.48E+00 1.15E-07 3.25E+00 2.92E+00 3.35E+00 1.20E-07 3.13E+00 2.82E+00 3.23E+00 1.25E-07 3.02E+00 2.71E+00 3.11E+00 1.30E-07 2.91E+00 2.61E+00 2.98E+00 1.35E-07 2.80E+00 2.51E+00 2.86E+00 1.40E-07 2.69E+00 2.40E+00 2.74E+00 1.45E-07 2.59E+00 2.31E+00 2.62E+00 1.50E-07 2.48E+00 2.21E+00 2.51E+00 1.55E-07 2.38E+00 2.11E+00 2.39E+00 1.60E-07 2.28E+00 2.01E+00 2.28E+00 1.65E-07 2.17E+00 1.92E+00 2.17E+00 1.70E-07 2.07E+00 1.83E+00 2.06E+00 1.75E-07 1.98E+00 1.74E+00 1.95E+00 1.80E-07 1.88E+00 1.65E+00 1.84E+00 1.85E-07 1.78E+00 1.56E+00 1.73E+00 1.90E-07 1.69E+00 1.47E+00 1.63E+00 1.95E-07 1.60E+00 1.39E+00 1.53E+00 2.00E-07 1.51E+00 1.30E+00 1.43E+00 2.05E-07 1.42E+00 1.22E+00 1.33E+00 2.10E-07 1.33E+00 1.14E+00 1.23E+00 2.15E-07 1.24E+00 1.06E+00 1.14E+00 2.20E-07 1.16E+00 9.90E-01 1.05E+00 2.25E-07 1.08E+00 9.17E-01 9.58E-01 2.30E-07 9.98E-01 8.47E-01 8.73E-01 2.35E-07 9.21E-01 7.81E-01 7.93E-01 2.40E-07 8.48E-01 7.20E-01 7.19E-01 2.45E-07 7.79E-01 6.64E-01 6.53E-01 2.50E-07 7.14E-01 6.15E-01 5.96E-01 2.55E-07 6.55E-01 5.72E-01 5.49E-01 2.60E-07 6.02E-01 5.35E-01 5.12E-01 2.65E-07 5.58E-01 5.04E-01 4.82E-01 2.70E-07 5.20E-01 4.77E-01 4.57E-01 2.75E-07 4.89E-01 4.54E-01 4.37E-01 2.80E-07 4.63E-01 4.35E-01 4.20E-01 2.85E-07 4.41E-01 4.19E-01 4.06E-01 2.90E-07 4.23E-01 4.04E-01 3.93E-01 2.95E-07 4.07E-01 3.92E-01 3.83E-01 3.00E-07 3.94E-01 3.81E-01 3.74E-01 3.05E-07 3.82E-01 3.72E-01 3.65E-01 3.10E-07 3.72E-01 3.64E-01 3.58E-01 3.15E-07 3.63E-01 3.56E-01 3.52E-01 3.20E-07 3.55E-01 3.50E-01 3.46E-01 3.25E-07 3.48E-01 3.44E-01 3.41E-01 3.30E-07 3.42E-01 3.39E-01 3.36E-01 3.35E-07 3.36E-01 3.34E-01 3.32E-01 3.40E-07 3.31E-01 3.30E-01 3.28E-01 3.45E-07 3.26E-01 3.26E-01 3.25E-01 3.50E-07 3.22E-01 3.22E-01 3.22E-01 3.55E-07 3.18E-01 3.19E-01 3.19E-01 3.60E-07 3.15E-01 3.16E-01 3.16E-01 3.65E-07 3.12E-01 3.13E-01 3.14E-01 3.70E-07 3.09E-01 3.10E-01 3.11E-01 3.75E-07 3.06E-01 3.08E-01 3.09E-01 3.80E-07 3.03E-01 3.06E-01 3.07E-01 3.85E-07 3.01E-01 3.04E-01 3.06E-01 3.90E-07 2.99E-01 3.02E-01 3.04E-01 3.95E-07 2.97E-01 3.00E-01 3.02E-01 4.00E-07 2.95E-01 2.99E-01 3.01E-01 4.05E-07 2.94E-01 2.97E-01 3.00E-01 4.10E-07 2.92E-01 2.96E-01 2.99E-01 4.15E-07 2.90E-01 2.94E-01 2.97E-01 4.20E-07 2.89E-01 2.93E-01 2.96E-01 4.25E-07 2.88E-01 2.92E-01 2.95E-01 4.30E-07 2.87E-01 2.91E-01 2.94E-01 4.35E-07 2.86E-01 2.90E-01 2.94E-01 4.40E-07 2.85E-01 2.89E-01 2.93E-01 4.45E-07 2.84E-01 2.88E-01 2.92E-01 4.50E-07 2.83E-01 2.87E-01 2.91E-01 4.55E-07 2.82E-01 2.87E-01 2.91E-01 4.60E-07 2.81E-01 2.86E-01 2.90E-01 4.65E-07 2.80E-01 2.85E-01 2.90E-01 4.70E-07 2.80E-01 2.85E-01 2.89E-01 4.75E-07 2.79E-01 2.84E-01 2.89E-01 4.80E-07 2.79E-01 2.84E-01 2.88E-01 4.85E-07 2.78E-01 2.83E-01 2.88E-01 4.90E-07 2.77E-01 2.83E-01 2.87E-01 4.95E-07 2.77E-01 2.82E-01 2.87E-01 5.00E-07 2.76E-01 2.82E-01 2.86E-01 | [Rising Waveform] R_fixture = 1k V_fixture = 5V V_fixture_min = 4.5V V_fixture_max = 5.5V |time V(typ) V(min) V(max) | 0 2.59E-01 2.47E-01 3.11E-01 1.00E-08 4.12E-01 3.71E-01 5.27E-01 2.00E-08 6.01E-01 5.28E-01 7.83E-01 3.00E-08 7.82E-01 6.80E-01 1.03E+00 4.00E-08 9.55E-01 8.26E-01 1.26E+00 5.00E-08 1.12E+00 9.66E-01 1.47E+00 6.00E-08 1.28E+00 1.10E+00 1.68E+00 7.00E-08 1.43E+00 1.23E+00 1.88E+00 8.00E-08 1.58E+00 1.36E+00 2.06E+00 9.00E-08 1.72E+00 1.48E+00 2.24E+00 1.00E-07 1.86E+00 1.59E+00 2.41E+00 1.10E-07 1.98E+00 1.70E+00 2.57E+00 1.20E-07 2.11E+00 1.81E+00 2.72E+00 1.30E-07 2.23E+00 1.91E+00 2.86E+00 1.40E-07 2.34E+00 2.01E+00 3.00E+00 1.50E-07 2.45E+00 2.11E+00 3.13E+00 1.60E-07 2.56E+00 2.20E+00 3.25E+00 1.70E-07 2.66E+00 2.29E+00 3.36E+00 1.80E-07 2.75E+00 2.37E+00 3.47E+00 1.90E-07 2.84E+00 2.45E+00 3.58E+00 2.00E-07 2.93E+00 2.53E+00 3.68E+00 2.10E-07 3.02E+00 2.60E+00 3.77E+00 2.20E-07 3.10E+00 2.68E+00 3.86E+00 2.30E-07 3.18E+00 2.75E+00 3.95E+00 2.40E-07 3.25E+00 2.81E+00 4.03E+00 2.50E-07 3.32E+00 2.88E+00 4.10E+00 2.60E-07 3.39E+00 2.94E+00 4.17E+00 2.70E-07 3.46E+00 3.00E+00 4.24E+00 2.80E-07 3.52E+00 3.06E+00 4.31E+00 2.90E-07 3.58E+00 3.11E+00 4.37E+00 3.00E-07 3.64E+00 3.17E+00 4.43E+00 3.10E-07 3.70E+00 3.22E+00 4.48E+00 3.20E-07 3.75E+00 3.27E+00 4.53E+00 3.30E-07 3.80E+00 3.31E+00 4.58E+00 3.40E-07 3.85E+00 3.36E+00 4.63E+00 3.50E-07 3.90E+00 3.40E+00 4.68E+00 3.60E-07 3.94E+00 3.44E+00 4.72E+00 3.70E-07 3.99E+00 3.48E+00 4.76E+00 3.80E-07 4.03E+00 3.52E+00 4.80E+00 3.90E-07 4.07E+00 3.56E+00 4.83E+00 4.00E-07 4.11E+00 3.60E+00 4.87E+00 4.10E-07 4.14E+00 3.63E+00 4.90E+00 4.20E-07 4.18E+00 3.66E+00 4.93E+00 4.30E-07 4.21E+00 3.70E+00 4.96E+00 4.40E-07 4.25E+00 3.73E+00 4.99E+00 4.50E-07 4.28E+00 3.76E+00 5.01E+00 4.60E-07 4.31E+00 3.78E+00 5.04E+00 4.70E-07 4.33E+00 3.81E+00 5.06E+00 4.80E-07 4.36E+00 3.84E+00 5.09E+00 4.90E-07 4.39E+00 3.86E+00 5.11E+00 5.00E-07 4.41E+00 3.89E+00 5.13E+00 5.10E-07 4.44E+00 3.91E+00 5.15E+00 5.20E-07 4.46E+00 3.93E+00 5.16E+00 5.30E-07 4.48E+00 3.95E+00 5.18E+00 5.40E-07 4.50E+00 3.98E+00 5.20E+00 5.50E-07 4.52E+00 4.00E+00 5.21E+00 5.60E-07 4.54E+00 4.01E+00 5.23E+00 5.70E-07 4.56E+00 4.03E+00 5.24E+00 5.80E-07 4.58E+00 4.05E+00 5.26E+00 5.90E-07 4.60E+00 4.07E+00 5.27E+00 6.00E-07 4.61E+00 4.08E+00 5.28E+00 6.10E-07 4.63E+00 4.10E+00 5.29E+00 6.20E-07 4.65E+00 4.12E+00 5.30E+00 6.30E-07 4.66E+00 4.13E+00 5.31E+00 6.40E-07 4.67E+00 4.14E+00 5.32E+00 6.50E-07 4.69E+00 4.16E+00 5.33E+00 6.60E-07 4.70E+00 4.17E+00 5.34E+00 6.70E-07 4.71E+00 4.18E+00 5.35E+00 6.80E-07 4.72E+00 4.20E+00 5.36E+00 6.90E-07 4.74E+00 4.21E+00 5.36E+00 7.00E-07 4.75E+00 4.22E+00 5.37E+00 7.10E-07 4.76E+00 4.23E+00 5.38E+00 7.20E-07 4.77E+00 4.24E+00 5.38E+00 7.30E-07 4.78E+00 4.25E+00 5.39E+00 7.40E-07 4.79E+00 4.26E+00 5.40E+00 7.50E-07 4.79E+00 4.27E+00 5.40E+00 7.75E-07 4.82E+00 4.29E+00 5.41E+00 8.00E-07 4.83E+00 4.31E+00 5.42E+00 8.25E-07 4.85E+00 4.33E+00 5.43E+00 8.50E-07 4.87E+00 4.34E+00 5.44E+00 8.75E-07 4.88E+00 4.36E+00 5.45E+00 9.00E-07 4.89E+00 4.37E+00 5.45E+00 9.25E-07 4.90E+00 4.38E+00 5.46E+00 9.50E-07 4.91E+00 4.39E+00 5.47E+00 9.75E-07 4.92E+00 4.40E+00 5.47E+00 1.00E-06 4.93E+00 4.41E+00 5.47E+00 1.10E-06 4.95E+00 4.44E+00 5.48E+00 1.20E-06 4.97E+00 4.46E+00 5.49E+00 1.30E-06 4.98E+00 4.47E+00 5.49E+00 1.40E-06 4.99E+00 4.48E+00 5.50E+00 1.50E-06 4.99E+00 4.49E+00 5.50E+00 | | | End [Model] IOModel | | End [Component] 4K I2C EEPROM @5V | [End]