|**************************************************************************** | |**************************************************************************** [IBIS Ver] 4.1 [File Name] amis30660.ibs [File Rev] 1.0 | [Date] Sep 13 2013 | [Source] From ON Semiconductor. Inc. measurements. | [Notes] | [Disclaimer] This file is only for evaluation purposes. No express warranty is implied. This IBIS model was made from mesured data. MIN and MAX data covers Temperature and Voltage variance only. | [Copyright] Copyright (c) 2013 ON Semiconductor. ON Semiconductor and the ON logo are registered trademarks of Semiconductor Components Industries, LLC (SCILLC).SCILLC owns the rights to a number of patents, trademarks, copyrights, trade secrets, and other intellectual property. A listing of SCILLC's product / patent coverage may be accessed at www.onsemi.com/site/pdf/Patent-Marking.pdf. SCILLC reserves the right to make changes without further notice to any products herein. SCILLC makes no warranty, representation, or guarantee regarding the suitability of its products for any particular purpose, nor does SCILLC assume any liability arising out of the application or use of any product or circuit, and specifically disclaims any and all liability, including without limitation special, consequential or incidental damages. "Typical" parameters which may be provided in SCILLC data sheets and / or specifications can and do vary in different applications and actual performance may vary over time. All operating parameters, including "Typicals", must be validated for each customer application by customer's technical experts. SCILLC does not convey any license under its patent rights nor the rights of others. SCILLC products are not designed, intended, or authorized for use as components in systems intended for surgical implant into the body, or other applications intended to support or sustain life, or for any other application in which the failure of the SCILLC product could create a situation where personal injury or death may occur. Should Buyer purchase or use SCILLC products for any such unintended or unauthorized application, Buyer shall indemnify and hold SCILLC and its officers, employees, subsidiaries, affiliates, and distributors harmless against all claims, costs, damages, and expenses, and reasonable attorney fees arising out of, directly or indirectly, any claim of personal injury or death associated with such unintended or unauthorized use, even if such claim alleges that SCILLC was negligent regarding the design or manufacture of the part. This file is subject to all applicable copyright laws and is not for resale in any manner. This file and/or files which are part of this collection of library(s) contains confidential and proprietary information of ON Semiconductor for the respective technology. The Confidential Information contained herein is subject to and protected by the terms and conditions of one or more agreements between ON Semiconductor and the recipient. Use, duplication, or disclosure of all or any of its contents is prohibited without the express written consent of ON Semiconductor. Unless otherwise stated or included in the legend of each individual library, file, or element of this collection of Confidential Information, this confidentiality statement shall be applicable. | [Component] AMIS30660 | [Manufacturer] ON Semiconductor | |**************************************************************************** | [Package] | typ min max R_pkg 66m 37m 97m L_pkg 2.21nH 1.75nH 2.83nH C_pkg 0.39pF 0.33pF 0.45pF | |**************************************************************************** | |1 TxD Transmit data input. low input - dominant driver; internal pull-up current |2 GND Ground |3 VCC Supply voltage |4 RxD Receive data output. dominant transmitter - low output |5 VREF Reference voltage output |6 CANL Low-level CAN bus line (low in dominant mode) |7 CANH High-level CAN bus line (high in dominant mode) |8 S Silent mode control input; internal pull-down current | [Pin] signal_name model_name R_pin L_pin C_pin | 1 TXD DRIVER_IN 94m 2.68n 0.34p 2 GND GND 38m 1.71n 0.45p 3 VCC POWER 37m 1.70n 0.46p 4 RXD RECEIVER_OUT 93m 2.68n 0.34p 5 VREF NC 98m 2.77n 0.34p 6 CANL CANL_BI 92m 2.62n 0.35p 7 CANH CANH_BI 75m 2.31n 0.35p 8 S S_IN 94m 2.68n 0.34p | [Diff_pin] inv_pin vdiff tdelay_typ tdelay_min tdelay_max | 6 7 0.500 0 0 0 | |**************************************************************************** | Driver Input Model |**************************************************************************** | [Model] DRIVER_IN Model_type Input Vinh = 2.0 Vinl = 0.8 | typ min max C_comp 2.4pF NA NA | |**************************************************************************** | | typ min max [Temperature Range] 25.0 150 -40 [Voltage Range] 5.0V 4.75V 5.25V | |**************************************************************************** | [GND_clamp] | Voltage I(typ) I(min) I(max) | | -5 -0.398450952 -0.353026971 -0.421700593 -4.5 -0.352102315 -0.313824475 -0.371214611 -4 -0.305753677 -0.274621978 -0.32072863 -3.5 -0.25940504 -0.235419482 -0.270242648 -3 -0.213056402 -0.196216986 -0.219756667 -2.5 -0.166707765 -0.157014489 -0.169270685 -2 -0.120359127 -0.117811993 -0.118784703 -1.5 -0.07401049 -0.078609496 -0.068298722 -1 -0.027162936 -0.039407998 -0.017337518 -0.5 -0.000234577 -0.0030575 -0.000203626 0 -0.000207549 -0.0002501 -0.000182662 0.5 -0.000182807 -0.00022 -0.000161822 1 -0.000158189 -0.000191 -0.000141044 1.5 -0.000133509 -0.0001588 -0.00012037 2 -0.000109286 -0.0001287 -9.97375E-05 2.5 -8.51451E-05 -9.86E-05 -7.90426E-05 3 -6.10463E-05 -6.85E-05 -5.87007E-05 3.5 -3.7155E-05 -4.15E-05 -3.84212E-05 4 -1.43846E-05 -1.35E-05 -1.86398E-05 4.5 -1.661E-07 0 -1.6398E-06 5 0 0 0 10 0 0 0 | [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to VCC | and is calculated using Vtable=VCC - Vmeasured |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) | 10 0 0 0 0.5 0 0 0 0 4.15E-08 3.1E-06 1.245E-07 -0.5 6.23E-08 3.1E-06 1.245E-07 -1 1.661E-07 3.1E-06 1.245E-07 -4.5 1.661E-07 3.1E-06 1.245E-07 -5 1.868E-07 3.1E-06 1.245E-07 | |**************************************************************************** | Mode Select Input Model |**************************************************************************** | [Model] S_IN Model_type Input |Signals STB Vinh = 2.0 Vinl = 0.8 | typ min max C_comp 2.0pF NA NA | |**************************************************************************** | | typ min max [Temperature Range] 25.0 -40 150 [Voltage Range] 5.0V 4.75V 5.25V | |**************************************************************************** | [GND_clamp] | Voltage I(typ) I(min) I(max) | | -5 -0.395649955 -0.34875802 -0.419494271 -4.5 -0.349619495 -0.310053017 -0.36927706 -4 -0.303589035 -0.271348014 -0.319059849 -3.5 -0.257558575 -0.232643012 -0.268842638 -3 -0.211528115 -0.193938009 -0.218625426 -2.5 -0.165497655 -0.155233007 -0.168408215 -2 -0.119467195 -0.116528004 -0.118191004 -1.5 -0.073436735 -0.077823002 -0.067973793 -1 -0.026886558 -0.039147999 -0.017243937 -0.5 -3.868E-05 -0.0029973 -3.47679E-05 0 0 0 -8.3E-08 0.5 0 0 0 10 0 0 0 | [Power_clamp] |------------------------------------------------------------- |Note that the[POWER_clamp]voltage table is referenced to VCC | and is calculated using Vtable=VCC - Vmeasured |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) | 10 0 0 0 5.5 0 0 0 5 2.08E-07 0 2.10891E-05 4.5 2.8074E-05 1.505E-05 3.3481E-05 4 3.2649E-05 3.165E-05 3.38857E-05 3.5 3.2857E-05 3.22E-05 3.40622E-05 3 3.3065E-05 3.22E-05 3.42179E-05 2.5 3.3273E-05 3.22E-05 3.42698E-05 2 3.3273E-05 3.32E-05 3.43736E-05 1.5 3.3273E-05 3.32E-05 3.44877E-05 1 3.3273E-05 3.42E-05 3.46019E-05 0.5 3.3481E-05 3.42E-05 3.47057E-05 0 3.3689E-05 3.42E-05 3.50897E-05 -0.5 3.4105E-05 3.42E-05 3.55982E-05 -1 3.4521E-05 3.42E-05 3.64596E-05 -1.5 3.5145E-05 3.42E-05 3.75598E-05 -2 3.6393E-05 3.42E-05 3.91269E-05 -2.5 3.7848E-05 3.58E-05 4.09639E-05 -3 3.972E-05 3.63E-05 4.3133E-05 -3.5 4.1592E-05 3.74E-05 4.56342E-05 -4 4.3671E-05 3.79E-05 4.82807E-05 -4.5 4.6375E-05 3.94E-05 5.13424E-05 -5 4.9078E-05 4.26E-05 5.44144E-05 | |**************************************************************************** | Receiver Output MODEL |**************************************************************************** | [Model] RECEIVER_OUT Model_type Output Vmeas = 2.5V Cref = 5pF | variable typ min max | C_comp 5.5pF NA NA | |**************************************************************************** | | typ min max [Temperature Range] 25.0 -40 150 [Voltage Range] 5.0V 4.75V 5.25V | |**************************************************************************** | [Pulldown] | Voltage I(typ) I(min) I(max) | -5 -0.372180204 -0.701170083 -0.528342485 -4.5 -0.331738509 -0.618938098 -0.465846494 -4 -0.291296814 -0.536706113 -0.403350502 -3.5 -0.250855119 -0.454474128 -0.340854511 -3 -0.210413424 -0.372242143 -0.278358519 -2.5 -0.169971729 -0.290010158 -0.215862527 -2 -0.129530034 -0.207778173 -0.153366536 -1.5 -0.089088339 -0.125546188 -0.090870544 -1 -0.041658048 -0.054995 -0.033047326 -0.5 -0.011338327 -0.0118504 -0.014830993 0 4.991E-06 -1.45E-05 -0.000261455 0.5 0.011287173 0.00715185 0.014077152 1 0.020980557 0.013351 0.026347358 1.5 0.028467918 0.0183265 0.035838403 2 0.033548981 0.022012001 0.042168889 2.5 0.036441278 0.024351999 0.04562683 3 0.037686326 0.025599999 0.047092527 3.5 0.038025927 0.026104 0.047495972 4 0.038048174 0.026307 0.04752155 4.5 0.038048174 0.0263695 0.04752155 5 0.038048174 0.026380001 0.04752155 5.5 0.038048174 0.0266395 0.04752155 6 0.038048174 0.027315 0.04752155 6.5 0.038181894 0.028079499 0.04752155 7 0.038958207 0.02899 0.047796886 7.5 0.039976373 0.0300555 0.048878275 8 0.041446228 0.031900998 0.050290525 8.5 0.045208003 0.035659999 0.053181782 9 0.050712891 0.040665999 0.058854289 9.5 0.057223473 0.046568498 0.065967947 10 0.064562149 0.052470997 0.074087307 | [Pullup] | Voltage I(typ) I(min) I(max) |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to VCC | and is calculated using Vtable=VCC - Vmeasured where VCC = 5.25V |------------------------------------------------------------- | 10 -0.372180204 -0.741266499 -0.498016942 9.5 -0.332295493 -0.661073668 -0.436748993 9 -0.292410782 -0.580880837 -0.375481043 8.5 -0.252526071 -0.500688006 -0.314213093 8 -0.21264136 -0.420495175 -0.252945144 7.5 -0.172756649 -0.340302345 -0.191677194 7 -0.132871937 -0.260109514 -0.130409244 6.5 -0.092987226 -0.179916683 -0.068928611 6 -0.050310768 -0.099723852 -0.048579205 5.5 -0.038454656 -0.04101 -0.048103711 5 -0.037981138 -0.028324 -0.04752777 4.5 -0.037235815 -0.027685 -0.046257874 4 -0.035659283 -0.026697 -0.044120584 3.5 -0.033057515 -0.0249655 -0.040662341 3 -0.029286606 -0.0224285 -0.035783121 2.5 -0.024324093 -0.0190805 -0.029325183 2 -0.018248793 -0.0149575 -0.021422345 1.5 -0.011307757 -0.01023065 -0.012444996 1 -0.00412611 -0.0051716 -0.003418384 0.5 -0.000698949 -0.00097095 -0.000754507 0 6.8834E-05 6.695E-05 5.29303E-05 -0.5 0.000844623 0.0007737 0.000872573 -1 0.00164765 0.00150385 0.001710658 -1.5 0.002466494 0.00224905 0.002565474 -2 0.003299785 0.00301185 0.003434882 -2.5 0.004144908 0.0037866 0.004316527 -3 0.005001343 0.00457175 0.005211861 -3.5 0.005868822 0.00536985 0.00611963 -4 0.006659541 0.0061799 0.006839982 -4.5 0.007087531 0.006983149 0.007265377 -5 0.007517659 0.007766648 0.01026781 | | |**************************************************************************** | [Ramp] | typ min max dV/dt_r 2.01/1052p 1.824/1.49n 2.178/960p dV/dt_f 2.538/1.65n 2.184/2.28n 2.748/1.60n R_load = 250 | [Rising Waveform] R_fixture = 250 V_fixture = 0.00 C_fixture = 15p |16p L_fixture = 0.00 | | time V(typ) V(min) V(max) | 0.00E+00 0.000E+00 0.000E+00 0.000E+00 2.00E-10 8.267E-04 9.332E-03 6.086E-03 4.00E-10 4.844E-03 1.605E-02 1.049E-02 6.00E-10 1.128E-02 1.806E-02 1.265E-02 8.00E-10 1.548E-02 1.808E-02 1.287E-02 1.00E-09 1.740E-02 1.938E-02 1.399E-02 1.20E-09 2.160E-02 2.254E-02 1.776E-02 1.40E-09 2.338E-02 2.168E-02 2.167E-02 1.60E-09 2.396E-02 1.992E-02 2.261E-02 1.80E-09 2.344E-02 1.966E-02 2.022E-02 2.00E-09 2.930E-02 2.201E-02 2.287E-02 2.20E-09 3.372E-02 2.461E-02 2.943E-02 2.40E-09 3.464E-02 2.174E-02 3.438E-02 2.60E-09 3.385E-02 2.083E-02 3.867E-02 2.80E-09 3.906E-02 1.641E-02 4.076E-02 3.00E-09 3.919E-02 1.940E-02 4.297E-02 3.20E-09 3.516E-02 1.732E-02 3.607E-02 3.40E-09 2.305E-02 2.461E-02 2.734E-02 3.60E-09 1.549E-02 5.326E-02 2.070E-02 3.80E-09 1.888E-02 1.303E-01 2.344E-02 4.00E-09 5.859E-02 2.638E-01 4.115E-02 4.20E-09 1.648E-01 4.454E-01 1.003E-01 4.40E-09 3.639E-01 6.602E-01 2.488E-01 4.60E-09 6.556E-01 8.939E-01 5.240E-01 4.80E-09 1.016E+00 1.144E+00 9.165E-01 5.00E-09 1.415E+00 1.414E+00 1.378E+00 5.20E-09 1.826E+00 1.689E+00 1.860E+00 5.40E-09 2.223E+00 1.953E+00 2.333E+00 5.60E-09 2.588E+00 2.188E+00 2.780E+00 5.80E-09 2.902E+00 2.393E+00 3.176E+00 6.00E-09 3.170E+00 2.569E+00 3.518E+00 6.20E-09 3.395E+00 2.722E+00 3.799E+00 6.40E-09 3.580E+00 2.855E+00 4.024E+00 6.60E-09 3.715E+00 2.969E+00 4.191E+00 6.80E-09 3.809E+00 3.055E+00 4.311E+00 7.00E-09 3.865E+00 3.120E+00 4.394E+00 7.20E-09 3.890E+00 3.172E+00 4.439E+00 7.40E-09 3.884E+00 3.218E+00 4.448E+00 7.60E-09 3.865E+00 3.250E+00 4.432E+00 7.80E-09 3.841E+00 3.265E+00 4.395E+00 8.00E-09 3.818E+00 3.266E+00 4.333E+00 8.20E-09 3.790E+00 3.259E+00 4.252E+00 8.40E-09 3.763E+00 3.245E+00 4.171E+00 8.60E-09 3.730E+00 3.233E+00 4.099E+00 8.80E-09 3.701E+00 3.223E+00 4.039E+00 9.00E-09 3.676E+00 3.219E+00 3.983E+00 9.20E-09 3.660E+00 3.212E+00 3.939E+00 9.40E-09 3.650E+00 3.196E+00 3.907E+00 9.60E-09 3.643E+00 3.177E+00 3.885E+00 9.80E-09 3.641E+00 3.162E+00 3.872E+00 1.00E-08 3.633E+00 3.158E+00 3.865E+00 1.02E-08 3.626E+00 3.163E+00 3.861E+00 1.04E-08 3.614E+00 3.167E+00 3.857E+00 1.06E-08 3.600E+00 3.181E+00 3.857E+00 1.08E-08 3.590E+00 3.200E+00 3.867E+00 1.10E-08 3.588E+00 3.227E+00 3.890E+00 1.12E-08 3.588E+00 3.247E+00 3.918E+00 1.14E-08 3.585E+00 3.254E+00 3.942E+00 1.16E-08 3.581E+00 3.258E+00 3.956E+00 1.18E-08 3.579E+00 3.258E+00 3.963E+00 1.20E-08 3.574E+00 3.260E+00 3.964E+00 1.22E-08 3.564E+00 3.255E+00 3.950E+00 1.24E-08 3.544E+00 3.245E+00 3.922E+00 1.26E-08 3.518E+00 3.229E+00 3.890E+00 1.28E-08 3.492E+00 3.205E+00 3.863E+00 1.30E-08 3.468E+00 3.171E+00 3.833E+00 1.32E-08 3.447E+00 3.139E+00 3.796E+00 1.34E-08 3.428E+00 3.114E+00 3.754E+00 1.36E-08 3.405E+00 3.098E+00 3.717E+00 1.38E-08 3.381E+00 3.081E+00 3.682E+00 1.40E-08 3.359E+00 3.060E+00 3.651E+00 1.42E-08 3.340E+00 3.035E+00 3.624E+00 1.44E-08 3.330E+00 3.019E+00 3.608E+00 1.46E-08 3.325E+00 3.014E+00 3.596E+00 1.48E-08 3.324E+00 3.017E+00 3.591E+00 1.50E-08 3.322E+00 3.024E+00 3.587E+00 1.52E-08 3.325E+00 3.027E+00 3.594E+00 1.54E-08 3.334E+00 3.029E+00 3.606E+00 1.56E-08 3.355E+00 3.031E+00 3.621E+00 1.58E-08 3.381E+00 3.043E+00 3.642E+00 1.60E-08 3.414E+00 3.063E+00 3.670E+00 1.62E-08 3.442E+00 3.091E+00 3.699E+00 1.64E-08 3.468E+00 3.118E+00 3.726E+00 1.66E-08 3.488E+00 3.137E+00 3.748E+00 1.68E-08 3.503E+00 3.142E+00 3.769E+00 1.70E-08 3.513E+00 3.141E+00 3.795E+00 1.72E-08 3.522E+00 3.154E+00 3.822E+00 1.74E-08 3.537E+00 3.172E+00 3.846E+00 1.76E-08 3.551E+00 3.186E+00 3.860E+00 1.78E-08 3.563E+00 3.185E+00 3.870E+00 1.80E-08 3.564E+00 3.184E+00 3.882E+00 1.82E-08 3.562E+00 3.188E+00 3.886E+00 1.84E-08 3.549E+00 3.195E+00 3.886E+00 1.86E-08 3.538E+00 3.199E+00 3.881E+00 1.88E-08 3.528E+00 3.201E+00 3.874E+00 1.90E-08 3.526E+00 3.202E+00 3.870E+00 1.92E-08 3.519E+00 3.196E+00 3.865E+00 1.94E-08 3.520E+00 3.183E+00 3.864E+00 1.96E-08 3.510E+00 3.175E+00 3.858E+00 1.98E-08 3.503E+00 3.178E+00 3.858E+00 2.00E-08 3.486E+00 3.187E+00 3.856E+00 2.02E-08 3.483E+00 3.191E+00 3.851E+00 2.04E-08 3.487E+00 3.187E+00 3.843E+00 2.06E-08 3.496E+00 3.179E+00 3.836E+00 2.08E-08 3.494E+00 3.173E+00 3.832E+00 2.10E-08 3.488E+00 3.172E+00 3.829E+00 2.12E-08 3.488E+00 3.177E+00 3.830E+00 2.14E-08 3.494E+00 3.178E+00 3.833E+00 2.16E-08 3.498E+00 3.183E+00 3.833E+00 2.18E-08 3.496E+00 3.184E+00 3.827E+00 2.20E-08 3.494E+00 3.183E+00 3.820E+00 2.22E-08 3.501E+00 3.174E+00 3.807E+00 2.24E-08 3.507E+00 3.169E+00 3.797E+00 2.26E-08 3.508E+00 3.171E+00 3.790E+00 2.28E-08 3.498E+00 3.179E+00 3.795E+00 2.30E-08 3.485E+00 3.179E+00 3.797E+00 2.32E-08 3.473E+00 3.162E+00 3.797E+00 2.34E-08 3.455E+00 3.135E+00 3.769E+00 2.36E-08 3.436E+00 3.107E+00 3.736E+00 2.38E-08 3.417E+00 3.086E+00 3.700E+00 2.40E-08 3.403E+00 3.078E+00 3.685E+00 2.42E-08 3.389E+00 3.071E+00 3.671E+00 2.44E-08 3.376E+00 3.065E+00 3.659E+00 2.46E-08 3.367E+00 3.055E+00 3.649E+00 2.48E-08 3.361E+00 3.048E+00 3.643E+00 2.50E-08 3.350E+00 3.040E+00 3.630E+00 2.80E-08 3.350E+00 3.040E+00 3.630E+00 | [Falling Waveform] R_fixture = 250 V_fixture = 0.00 C_fixture = 15p L_fixture = 0.00 | | time V(typ) V(min) V(max) | 0.00E+00 3.350E+00 3.040E+00 3.630E+00 2.00E-10 3.368E+00 3.053E+00 3.648E+00 4.00E-10 3.381E+00 3.062E+00 3.660E+00 6.00E-10 3.386E+00 3.069E+00 3.665E+00 8.00E-10 3.387E+00 3.074E+00 3.669E+00 1.00E-09 3.385E+00 3.081E+00 3.672E+00 1.20E-09 3.396E+00 3.096E+00 3.680E+00 1.40E-09 3.405E+00 3.112E+00 3.686E+00 1.60E-09 3.418E+00 3.118E+00 3.694E+00 1.80E-09 3.418E+00 3.111E+00 3.692E+00 2.00E-09 3.414E+00 3.102E+00 3.692E+00 2.20E-09 3.410E+00 3.099E+00 3.684E+00 2.40E-09 3.417E+00 3.100E+00 3.684E+00 2.60E-09 3.426E+00 3.102E+00 3.687E+00 2.80E-09 3.431E+00 3.096E+00 3.697E+00 3.00E-09 3.427E+00 3.064E+00 3.697E+00 3.20E-09 3.415E+00 2.989E+00 3.690E+00 3.40E-09 3.370E+00 2.867E+00 3.656E+00 3.60E-09 3.254E+00 2.689E+00 3.561E+00 3.80E-09 3.034E+00 2.450E+00 3.344E+00 4.00E-09 2.702E+00 2.151E+00 2.984E+00 4.20E-09 2.280E+00 1.820E+00 2.508E+00 4.40E-09 1.812E+00 1.485E+00 1.982E+00 4.60E-09 1.354E+00 1.170E+00 1.467E+00 4.80E-09 9.301E-01 8.732E-01 9.954E-01 5.00E-09 5.598E-01 6.062E-01 5.608E-01 5.20E-09 2.378E-01 3.755E-01 1.762E-01 5.40E-09 -3.424E-02 1.935E-01 -1.441E-01 5.60E-09 -2.641E-01 4.831E-02 -3.818E-01 5.80E-09 -4.380E-01 -7.695E-02 -5.514E-01 6.00E-09 -5.508E-01 -1.895E-01 -6.809E-01 6.20E-09 -6.121E-01 -2.820E-01 -7.768E-01 6.40E-09 -6.419E-01 -3.431E-01 -8.388E-01 6.60E-09 -6.505E-01 -3.751E-01 -8.561E-01 6.80E-09 -6.375E-01 -3.915E-01 -8.328E-01 7.00E-09 -6.064E-01 -3.969E-01 -7.801E-01 7.20E-09 -5.592E-01 -3.938E-01 -7.033E-01 7.40E-09 -5.057E-01 -3.844E-01 -6.204E-01 7.60E-09 -4.503E-01 -3.671E-01 -5.331E-01 7.80E-09 -3.986E-01 -3.363E-01 -4.504E-01 8.00E-09 -3.523E-01 -3.031E-01 -3.702E-01 8.20E-09 -3.104E-01 -2.665E-01 -2.980E-01 8.40E-09 -2.784E-01 -2.319E-01 -2.378E-01 8.60E-09 -2.490E-01 -1.849E-01 -1.866E-01 8.80E-09 -2.225E-01 -1.432E-01 -1.458E-01 9.00E-09 -1.949E-01 -1.091E-01 -1.107E-01 9.20E-09 -1.677E-01 -8.659E-02 -8.346E-02 9.40E-09 -1.457E-01 -6.497E-02 -5.820E-02 9.60E-09 -1.297E-01 -4.961E-02 -3.802E-02 9.80E-09 -1.210E-01 -4.245E-02 -2.734E-02 1.00E-08 -1.142E-01 -4.688E-02 -3.516E-02 1.02E-08 -1.079E-01 -5.911E-02 -6.237E-02 1.04E-08 -1.023E-01 -7.422E-02 -9.492E-02 1.06E-08 -9.896E-02 -9.154E-02 -1.191E-01 1.08E-08 -9.688E-02 -1.055E-01 -1.306E-01 1.10E-08 -9.427E-02 -1.156E-01 -1.475E-01 1.12E-08 -8.932E-02 -1.199E-01 -1.632E-01 1.14E-08 -8.229E-02 -1.163E-01 -1.711E-01 1.16E-08 -6.862E-02 -1.066E-01 -1.577E-01 1.18E-08 -5.130E-02 -9.440E-02 -1.353E-01 1.20E-08 -3.060E-02 -8.477E-02 -1.094E-01 1.22E-08 -1.367E-02 -6.680E-02 -7.630E-02 1.24E-08 6.380E-03 -3.919E-02 -3.203E-02 1.26E-08 3.073E-02 -1.068E-02 1.589E-02 1.28E-08 6.159E-02 1.432E-02 5.625E-02 1.30E-08 9.401E-02 4.427E-02 9.076E-02 1.32E-08 1.259E-01 8.333E-02 1.206E-01 1.34E-08 1.499E-01 1.198E-01 1.492E-01 1.36E-08 1.650E-01 1.478E-01 1.715E-01 1.38E-08 1.730E-01 1.677E-01 1.938E-01 1.40E-08 1.776E-01 1.827E-01 2.135E-01 1.42E-08 1.799E-01 1.853E-01 2.307E-01 1.44E-08 1.803E-01 1.783E-01 2.375E-01 1.46E-08 1.755E-01 1.651E-01 2.315E-01 1.48E-08 1.607E-01 1.518E-01 2.142E-01 1.50E-08 1.303E-01 1.371E-01 1.911E-01 1.52E-08 9.440E-02 1.228E-01 1.632E-01 1.54E-08 6.302E-02 1.089E-01 1.358E-01 1.56E-08 3.737E-02 9.310E-02 1.056E-01 1.58E-08 1.562E-02 7.070E-02 7.630E-02 1.60E-08 -8.594E-03 4.310E-02 4.193E-02 1.62E-08 -3.815E-02 1.758E-02 1.042E-02 1.64E-08 -6.563E-02 -5.599E-03 -2.187E-02 1.66E-08 -8.490E-02 -2.214E-02 -4.844E-02 1.68E-08 -9.010E-02 -3.737E-02 -7.096E-02 1.70E-08 -9.688E-02 -4.232E-02 -8.359E-02 1.72E-08 -1.033E-01 -5.430E-02 -9.792E-02 1.74E-08 -1.083E-01 -6.875E-02 -1.108E-01 1.76E-08 -1.061E-01 -8.372E-02 -1.227E-01 1.78E-08 -9.935E-02 -8.568E-02 -1.210E-01 1.80E-08 -8.945E-02 -7.448E-02 -1.161E-01 1.82E-08 -7.682E-02 -6.563E-02 -1.062E-01 1.84E-08 -7.109E-02 -6.823E-02 -1.022E-01 1.86E-08 -6.341E-02 -7.995E-02 -9.544E-02 1.88E-08 -5.404E-02 -8.359E-02 -8.294E-02 1.90E-08 -3.633E-02 -7.357E-02 -7.448E-02 1.92E-08 -2.148E-02 -6.510E-02 -7.096E-02 1.94E-08 -1.055E-02 -6.354E-02 -7.279E-02 1.96E-08 -4.297E-03 -6.406E-02 -6.354E-02 1.98E-08 1.693E-03 -5.443E-02 -5.299E-02 2.00E-08 4.297E-03 -4.336E-02 -5.000E-02 2.02E-08 -2.214E-03 -3.359E-02 -5.026E-02 2.04E-08 -1.536E-02 -2.852E-02 -4.206E-02 2.06E-08 -3.138E-02 -2.240E-02 -2.943E-02 2.08E-08 -3.932E-02 -1.966E-02 -1.940E-02 2.10E-08 -4.154E-02 -1.992E-02 -1.589E-02 2.12E-08 -3.945E-02 -1.953E-02 -8.463E-03 2.14E-08 -3.984E-02 -1.393E-02 -1.302E-03 2.16E-08 -4.310E-02 -3.906E-03 8.724E-03 2.18E-08 -4.518E-02 2.213E-03 1.888E-02 2.20E-08 -4.102E-02 6.641E-03 2.552E-02 2.22E-08 -3.633E-02 6.120E-03 2.500E-02 2.24E-08 -3.086E-02 2.995E-03 1.927E-02 2.26E-08 -2.617E-02 -5.078E-03 2.005E-02 2.28E-08 -1.940E-02 -7.552E-03 2.773E-02 2.30E-08 -1.198E-02 -7.031E-03 3.555E-02 2.32E-08 -3.168E-03 -4.714E-03 3.698E-02 2.34E-08 6.320E-03 -6.406E-03 2.786E-02 2.36E-08 1.086E-02 -7.520E-03 1.824E-02 2.38E-08 1.121E-02 -6.204E-03 1.085E-02 2.40E-08 1.040E-02 -2.869E-03 9.754E-03 2.42E-08 1.028E-02 1.144E-03 8.341E-03 2.44E-08 8.149E-03 2.895E-03 6.434E-03 2.46E-08 4.011E-03 2.739E-03 4.118E-03 2.48E-08 1.528E-03 5.515E-04 3.056E-03 2.50E-08 0.000E+00 0.000E+00 0.000E+00 2.80E-08 0.000E+00 0.000E+00 0.000E+00 | [Rising Waveform] R_fixture = 250 V_fixture = 5.00 V_fixture_min = 4.75 V_fixture_max = 5.25 C_fixture = 15p L_fixture = 0.00 | | time V(typ) V(min) V(max) | 0.00E+00 7.700E-01 1.110E+00 6.700E-01 2.00E-10 7.562E-01 1.094E+00 6.452E-01 4.00E-10 7.428E-01 1.082E+00 6.307E-01 6.00E-10 7.375E-01 1.076E+00 6.261E-01 8.00E-10 7.350E-01 1.071E+00 6.197E-01 1.00E-09 7.382E-01 1.073E+00 6.101E-01 1.20E-09 7.349E-01 1.066E+00 5.949E-01 1.40E-09 7.324E-01 1.053E+00 5.866E-01 1.60E-09 7.251E-01 1.037E+00 5.882E-01 1.80E-09 7.215E-01 1.033E+00 5.960E-01 2.00E-09 7.141E-01 1.030E+00 5.971E-01 2.20E-09 7.132E-01 1.029E+00 5.872E-01 2.40E-09 7.143E-01 1.032E+00 5.749E-01 2.60E-09 7.194E-01 1.035E+00 5.671E-01 2.80E-09 7.195E-01 1.034E+00 5.729E-01 3.00E-09 7.135E-01 1.031E+00 5.822E-01 3.20E-09 7.115E-01 1.031E+00 5.835E-01 3.40E-09 7.168E-01 1.040E+00 5.803E-01 3.60E-09 7.267E-01 1.053E+00 5.814E-01 3.80E-09 7.266E-01 1.064E+00 5.844E-01 4.00E-09 7.267E-01 1.068E+00 5.833E-01 4.20E-09 7.418E-01 1.066E+00 5.961E-01 4.40E-09 8.069E-01 1.076E+00 6.559E-01 4.60E-09 9.437E-01 1.120E+00 8.121E-01 4.80E-09 1.179E+00 1.221E+00 1.087E+00 5.00E-09 1.512E+00 1.383E+00 1.501E+00 5.20E-09 1.929E+00 1.601E+00 2.024E+00 5.40E-09 2.392E+00 1.866E+00 2.614E+00 5.60E-09 2.870E+00 2.173E+00 3.205E+00 5.80E-09 3.334E+00 2.504E+00 3.750E+00 6.00E-09 3.762E+00 2.839E+00 4.233E+00 6.20E-09 4.136E+00 3.166E+00 4.652E+00 6.40E-09 4.446E+00 3.480E+00 5.001E+00 6.60E-09 4.696E+00 3.770E+00 5.275E+00 6.80E-09 4.890E+00 4.023E+00 5.472E+00 7.00E-09 5.034E+00 4.239E+00 5.604E+00 7.20E-09 5.130E+00 4.419E+00 5.679E+00 7.40E-09 5.181E+00 4.570E+00 5.708E+00 7.60E-09 5.188E+00 4.689E+00 5.693E+00 7.80E-09 5.167E+00 4.781E+00 5.641E+00 8.00E-09 5.127E+00 4.850E+00 5.571E+00 8.20E-09 5.083E+00 4.900E+00 5.501E+00 8.40E-09 5.036E+00 4.934E+00 5.423E+00 8.60E-09 4.991E+00 4.950E+00 5.331E+00 8.80E-09 4.948E+00 4.948E+00 5.238E+00 9.00E-09 4.918E+00 4.933E+00 5.152E+00 9.20E-09 4.899E+00 4.911E+00 5.081E+00 9.40E-09 4.885E+00 4.889E+00 5.021E+00 9.60E-09 4.869E+00 4.864E+00 4.976E+00 9.80E-09 4.858E+00 4.833E+00 4.938E+00 1.00E-08 4.857E+00 4.791E+00 4.906E+00 1.02E-08 4.857E+00 4.750E+00 4.887E+00 1.04E-08 4.853E+00 4.718E+00 4.889E+00 1.06E-08 4.841E+00 4.698E+00 4.908E+00 1.08E-08 4.828E+00 4.680E+00 4.940E+00 1.10E-08 4.822E+00 4.665E+00 4.985E+00 1.12E-08 4.829E+00 4.658E+00 5.043E+00 1.14E-08 4.846E+00 4.657E+00 5.099E+00 1.16E-08 4.866E+00 4.660E+00 5.146E+00 1.18E-08 4.889E+00 4.664E+00 5.176E+00 1.20E-08 4.914E+00 4.671E+00 5.201E+00 1.22E-08 4.933E+00 4.679E+00 5.221E+00 1.24E-08 4.936E+00 4.686E+00 5.227E+00 1.26E-08 4.924E+00 4.693E+00 5.217E+00 1.28E-08 4.916E+00 4.688E+00 5.195E+00 1.30E-08 4.911E+00 4.682E+00 5.170E+00 1.32E-08 4.906E+00 4.671E+00 5.141E+00 1.34E-08 4.892E+00 4.669E+00 5.107E+00 1.36E-08 4.880E+00 4.652E+00 5.068E+00 1.38E-08 4.860E+00 4.630E+00 5.037E+00 1.40E-08 4.847E+00 4.596E+00 5.013E+00 1.42E-08 4.834E+00 4.565E+00 5.001E+00 1.44E-08 4.829E+00 4.531E+00 4.997E+00 1.46E-08 4.824E+00 4.509E+00 5.002E+00 1.48E-08 4.824E+00 4.492E+00 5.020E+00 1.50E-08 4.836E+00 4.480E+00 5.047E+00 1.52E-08 4.853E+00 4.470E+00 5.083E+00 1.54E-08 4.876E+00 4.473E+00 5.114E+00 1.56E-08 4.898E+00 4.491E+00 5.150E+00 1.58E-08 4.929E+00 4.504E+00 5.192E+00 1.60E-08 4.959E+00 4.516E+00 5.236E+00 1.62E-08 4.988E+00 4.534E+00 5.277E+00 1.64E-08 5.006E+00 4.567E+00 5.305E+00 1.66E-08 5.027E+00 4.603E+00 5.335E+00 1.68E-08 5.052E+00 4.634E+00 5.364E+00 1.70E-08 5.084E+00 4.661E+00 5.391E+00 1.72E-08 5.107E+00 4.683E+00 5.405E+00 1.74E-08 5.118E+00 4.704E+00 5.409E+00 1.76E-08 5.116E+00 4.722E+00 5.415E+00 1.78E-08 5.114E+00 4.736E+00 5.423E+00 1.80E-08 5.110E+00 4.746E+00 5.426E+00 1.82E-08 5.107E+00 4.753E+00 5.421E+00 1.84E-08 5.098E+00 4.762E+00 5.415E+00 1.86E-08 5.086E+00 4.774E+00 5.412E+00 1.88E-08 5.067E+00 4.786E+00 5.410E+00 1.90E-08 5.053E+00 4.792E+00 5.402E+00 1.92E-08 5.047E+00 4.790E+00 5.383E+00 1.94E-08 5.048E+00 4.787E+00 5.364E+00 1.96E-08 5.049E+00 4.785E+00 5.348E+00 1.98E-08 5.046E+00 4.778E+00 5.343E+00 2.00E-08 5.041E+00 4.765E+00 5.340E+00 2.02E-08 5.043E+00 4.755E+00 5.343E+00 2.04E-08 5.046E+00 4.754E+00 5.348E+00 2.06E-08 5.051E+00 4.762E+00 5.353E+00 2.08E-08 5.052E+00 4.767E+00 5.360E+00 2.10E-08 5.052E+00 4.769E+00 5.362E+00 2.12E-08 5.053E+00 4.768E+00 5.361E+00 2.14E-08 5.059E+00 4.765E+00 5.355E+00 2.16E-08 5.067E+00 4.765E+00 5.353E+00 2.18E-08 5.076E+00 4.769E+00 5.353E+00 2.20E-08 5.084E+00 4.774E+00 5.351E+00 2.22E-08 5.092E+00 4.780E+00 5.348E+00 2.24E-08 5.093E+00 4.779E+00 5.344E+00 2.26E-08 5.085E+00 4.776E+00 5.341E+00 2.28E-08 5.070E+00 4.773E+00 5.341E+00 2.30E-08 5.058E+00 4.774E+00 5.340E+00 2.32E-08 5.051E+00 4.775E+00 5.340E+00 2.34E-08 5.046E+00 4.768E+00 5.324E+00 2.36E-08 5.039E+00 4.759E+00 5.306E+00 2.38E-08 5.031E+00 4.752E+00 5.282E+00 2.40E-08 5.024E+00 4.750E+00 5.271E+00 2.42E-08 5.018E+00 4.749E+00 5.263E+00 2.44E-08 5.011E+00 4.750E+00 5.257E+00 2.46E-08 5.005E+00 4.751E+00 5.251E+00 2.48E-08 5.000E+00 4.749E+00 5.244E+00 2.50E-08 5.000E+00 4.750E+00 5.240E+00 2.80E-08 5.000E+00 4.750E+00 5.240E+00 | [Falling Waveform] R_fixture = 250 V_fixture = 5.00 V_fixture_min = 4.75 V_fixture_max = 5.25 C_fixture = 15p L_fixture = 0.00 | | time V(typ) V(min) V(max) | 0.00E+00 5.000E+00 4.750E+00 5.250E+00 4.00E-10 5.000E+00 4.744E+00 5.247E+00 8.00E-10 5.000E+00 4.738E+00 5.239E+00 1.20E-09 4.998E+00 4.733E+00 5.226E+00 1.60E-09 4.992E+00 4.725E+00 5.214E+00 2.00E-09 4.988E+00 4.720E+00 5.209E+00 2.40E-09 4.983E+00 4.719E+00 5.216E+00 2.80E-09 4.981E+00 4.723E+00 5.226E+00 3.20E-09 4.977E+00 4.734E+00 5.232E+00 3.60E-09 4.976E+00 4.736E+00 5.232E+00 4.00E-09 4.979E+00 4.711E+00 5.230E+00 4.40E-09 4.985E+00 4.634E+00 5.226E+00 4.80E-09 4.985E+00 4.481E+00 5.220E+00 5.20E-09 4.983E+00 4.237E+00 5.219E+00 5.60E-09 4.978E+00 3.913E+00 5.220E+00 6.00E-09 4.935E+00 3.542E+00 5.217E+00 6.40E-09 4.793E+00 3.153E+00 5.189E+00 6.80E-09 4.504E+00 2.762E+00 5.086E+00 7.20E-09 4.074E+00 2.376E+00 4.825E+00 7.60E-09 3.542E+00 2.012E+00 4.368E+00 8.00E-09 2.960E+00 1.681E+00 3.749E+00 8.40E-09 2.375E+00 1.398E+00 3.049E+00 8.80E-09 1.829E+00 1.157E+00 2.351E+00 9.20E-09 1.345E+00 9.570E-01 1.697E+00 9.60E-09 9.236E-01 7.931E-01 1.106E+00 1.00E-08 5.703E-01 6.676E-01 5.801E-01 1.04E-08 2.853E-01 5.768E-01 1.382E-01 1.08E-08 6.406E-02 5.155E-01 -2.064E-01 1.12E-08 -9.779E-02 4.764E-01 -4.615E-01 1.16E-08 -2.043E-01 4.507E-01 -6.444E-01 1.20E-08 -2.499E-01 4.326E-01 -7.716E-01 1.24E-08 -2.496E-01 4.303E-01 -8.401E-01 1.28E-08 -2.096E-01 4.486E-01 -8.527E-01 1.32E-08 -1.504E-01 4.867E-01 -8.070E-01 1.36E-08 -8.307E-02 5.326E-01 -7.249E-01 1.40E-08 -1.536E-02 5.798E-01 -6.158E-01 1.44E-08 5.182E-02 6.262E-01 -4.969E-01 1.48E-08 1.195E-01 6.780E-01 -3.665E-01 1.52E-08 1.853E-01 7.327E-01 -2.368E-01 1.56E-08 2.475E-01 7.931E-01 -1.095E-01 1.60E-08 2.962E-01 8.471E-01 1.471E-02 1.64E-08 3.312E-01 8.913E-01 1.316E-01 1.68E-08 3.599E-01 9.151E-01 2.396E-01 1.72E-08 3.948E-01 9.267E-01 3.296E-01 1.76E-08 4.367E-01 9.336E-01 4.004E-01 1.80E-08 4.742E-01 9.411E-01 4.600E-01 1.84E-08 5.018E-01 9.487E-01 5.126E-01 1.88E-08 5.174E-01 9.469E-01 5.523E-01 1.92E-08 5.271E-01 9.395E-01 5.704E-01 1.96E-08 5.341E-01 9.257E-01 5.615E-01 2.00E-08 5.419E-01 9.212E-01 5.418E-01 2.04E-08 5.473E-01 9.207E-01 5.120E-01 2.08E-08 5.546E-01 9.281E-01 4.892E-01 2.12E-08 5.651E-01 9.436E-01 4.699E-01 2.16E-08 5.845E-01 9.626E-01 4.650E-01 2.20E-08 6.039E-01 9.884E-01 4.650E-01 2.24E-08 6.266E-01 1.014E+00 4.721E-01 2.28E-08 6.521E-01 1.051E+00 4.911E-01 2.32E-08 6.898E-01 1.090E+00 5.191E-01 2.36E-08 7.353E-01 1.130E+00 5.579E-01 2.40E-08 7.891E-01 1.163E+00 6.031E-01 2.44E-08 8.460E-01 1.188E+00 6.615E-01 2.48E-08 8.932E-01 1.208E+00 7.189E-01 2.52E-08 9.280E-01 1.226E+00 7.686E-01 2.56E-08 9.527E-01 1.243E+00 8.033E-01 2.60E-08 9.762E-01 1.249E+00 8.376E-01 2.64E-08 9.895E-01 1.243E+00 8.688E-01 2.68E-08 9.915E-01 1.228E+00 8.948E-01 2.72E-08 9.827E-01 1.210E+00 9.117E-01 2.76E-08 9.689E-01 1.191E+00 9.087E-01 2.80E-08 9.462E-01 1.162E+00 8.906E-01 2.84E-08 9.132E-01 1.132E+00 8.542E-01 2.88E-08 8.796E-01 1.099E+00 8.188E-01 2.92E-08 8.452E-01 1.068E+00 7.766E-01 2.96E-08 8.068E-01 1.039E+00 7.275E-01 3.00E-08 7.618E-01 1.010E+00 6.681E-01 3.04E-08 7.121E-01 9.839E-01 6.031E-01 3.08E-08 6.667E-01 9.544E-01 5.344E-01 3.12E-08 6.220E-01 9.296E-01 4.608E-01 3.16E-08 5.862E-01 9.085E-01 3.991E-01 3.20E-08 5.531E-01 8.906E-01 3.586E-01 3.24E-08 5.279E-01 8.812E-01 3.378E-01 3.28E-08 5.046E-01 8.763E-01 3.215E-01 3.32E-08 4.927E-01 8.801E-01 2.938E-01 3.36E-08 4.846E-01 8.805E-01 2.628E-01 3.40E-08 4.823E-01 8.831E-01 2.421E-01 3.44E-08 4.841E-01 8.900E-01 2.438E-01 3.48E-08 4.957E-01 9.023E-01 2.586E-01 3.52E-08 5.145E-01 9.128E-01 2.773E-01 3.56E-08 5.346E-01 9.203E-01 3.016E-01 3.60E-08 5.540E-01 9.286E-01 3.366E-01 3.64E-08 5.767E-01 9.372E-01 3.721E-01 3.68E-08 6.049E-01 9.427E-01 3.984E-01 3.72E-08 6.288E-01 9.501E-01 4.194E-01 3.76E-08 6.440E-01 9.633E-01 4.483E-01 3.80E-08 6.503E-01 9.858E-01 4.875E-01 3.84E-08 6.605E-01 1.002E+00 5.223E-01 3.88E-08 6.702E-01 1.010E+00 5.466E-01 3.92E-08 6.820E-01 1.008E+00 5.616E-01 3.96E-08 6.918E-01 1.010E+00 5.725E-01 4.00E-08 7.029E-01 1.016E+00 5.818E-01 4.04E-08 7.096E-01 1.020E+00 5.840E-01 4.08E-08 7.105E-01 1.016E+00 5.883E-01 4.12E-08 7.060E-01 1.006E+00 5.906E-01 4.16E-08 7.016E-01 1.002E+00 5.932E-01 4.20E-08 6.979E-01 1.008E+00 5.867E-01 4.24E-08 6.951E-01 1.021E+00 5.841E-01 4.28E-08 6.876E-01 1.026E+00 5.824E-01 4.32E-08 6.845E-01 1.023E+00 5.785E-01 4.36E-08 6.811E-01 1.018E+00 5.677E-01 4.40E-08 6.794E-01 1.014E+00 5.585E-01 4.44E-08 6.768E-01 1.010E+00 5.563E-01 4.48E-08 6.790E-01 1.009E+00 5.555E-01 4.52E-08 6.874E-01 1.018E+00 5.557E-01 4.56E-08 6.928E-01 1.028E+00 5.557E-01 4.60E-08 6.977E-01 1.029E+00 5.589E-01 4.64E-08 7.006E-01 1.028E+00 5.696E-01 4.68E-08 7.097E-01 1.035E+00 5.866E-01 4.72E-08 7.218E-01 1.048E+00 5.997E-01 4.76E-08 7.379E-01 1.059E+00 6.107E-01 4.80E-08 7.506E-01 1.070E+00 6.221E-01 4.84E-08 7.597E-01 1.084E+00 6.357E-01 4.88E-08 7.640E-01 1.095E+00 6.433E-01 4.92E-08 7.666E-01 1.102E+00 6.472E-01 4.96E-08 7.688E-01 1.107E+00 6.528E-01 4.98E-08 7.700E-01 1.110E+00 6.700E-01 5.20E-08 7.700E-01 1.110E+00 6.700E-01 | [Model] CANH_BI Model_type I/O_open_source Vinh = 0.9V Vinl = 0.5V Vmeas = 2.5 Rref = 30 Vref = 2.453 | | variable typ min max | C_comp 27.0pF NA NA | |**************************************************************************** | | typ min max [Temperature Range] 25.0 -40 150 [Voltage Range] 5.0V 4.75V 5.25V | |**************************************************************************** | [Pullup] | Voltage I(typ) I(min) I(max) |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to VCC | and is calculated using Vtable=VCC - Vmeasured. |------------------------------------------------------------- 10 -0.074974445 -0.069910985 -0.085790153 9.5 -0.074908918 -0.069852222 -0.085698048 9 -0.074840359 -0.069822377 -0.085596441 8.5 -0.074772454 -0.069766009 -0.085490442 8 -0.074687019 -0.069683747 -0.085392708 7.5 -0.074603972 -0.069663779 -0.085274329 7 -0.074510325 -0.069563678 -0.085168436 6.5 -0.074412346 -0.069499664 -0.085036504 6 -0.074301187 -0.069401541 -0.084916346 5.5 -0.074168387 -0.069275023 -0.084756227 5 -0.074004667 -0.069098952 -0.084571297 4.5 -0.073710315 -0.068732349 -0.084199042 4 -0.072984708 -0.067966392 -0.083180962 3.5 -0.071556642 -0.066515177 -0.081325585 3 -0.069297423 -0.063921987 -0.07864889 2.5 -0.064781575 -0.058299695 -0.074780165 2 -0.055125708 -0.047683949 -0.065180499 1.5 -0.036076721 -0.033453576 -0.041139274 1 -0.013750249 -0.01728948 -0.010747303 0.5 -9.08336E-06 -0.002525172 5.29297E-07 0 8.31998E-07 -5.19996E-07 5.60394E-07 -0.5 8.31998E-07 1.00001E-06 5.60394E-07 -1 8.32006E-07 3.20001E-06 5.60394E-07 -1.5 8.32006E-07 4.2E-06 5.60394E-07 -2 8.32006E-07 4.2E-06 6.435E-07 -2.5 8.32006E-07 5.20001E-06 6.435E-07 -3 8.32006E-07 5.20001E-06 6.435E-07 -3.5 8.32006E-07 5.20001E-06 6.435E-07 -4 8.32006E-07 1.97E-05 6.435E-07 -4.5 1.45601E-06 0.00010115 6.435E-07 -5 9.5037E-05 0.00029425 9.61043E-06 | [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to VCC | and is calculated using Vtable=VCC - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) | 10 0 0 0 3 0 0 0 2.5 3.327E-06 1.05E-06 7.431E-06 2 2.6619E-05 2.595E-05 2.68699E-05 1.5 4.9286E-05 5.24E-05 4.61012E-05 1 7.2162E-05 8.15E-05 6.53015E-05 0.5 9.5245E-05 0.00011105 8.44913E-05 0 0.000117705 0.0001427 0.000103889 -0.5 0.000142244 0.00017855 0.000123338 -1 0.000168654 0.0002112 0.000144624 -1.5 0.000198808 0.00024855 0.000169709 -2 0.00023021 0.0002849 0.000196714 -2.5 0.000263068 0.00032485 0.000225099 -3 0.000296965 0.0003643 0.000254761 -3.5 0.000331278 0.0004068 0.000284599 -4 0.000365799 0.00045045 0.000315205 -4.5 0.000401776 0.00049975 0.000345261 -5 0.000440872 0.00054695 0.000377072 | [GND_clamp] | Voltage I(typ) I(min) I(max) | | -5 -0.000339388 -0.0004089 -0.000290951 -4.5 -0.000316721 -0.0003809 -0.000271772 -4 -0.000293638 -0.0003529 -0.000252239 -3.5 -0.00027097 -0.0003269 -0.00023306 -3 -0.000247887 -0.0002979 -0.000213839 -2.5 -0.000225011 -0.0002688 -0.000194701 -2 -0.000202344 -0.0002397 -0.00017548 -1.5 -0.00017926 -0.0002128 -0.000156217 -1 -0.000156385 -0.0001858 -0.000136913 -0.5 -0.000133717 -0.0001578 -0.000117651 0 -0.000110426 -0.0001297 -9.85751E-05 0.5 -8.7759E-05 -9.96E-05 -7.91464E-05 1 -6.4883E-05 -6.95E-05 -5.98216E-05 1.5 -4.18E-05 -4.36E-05 -4.05176E-05 2 -1.9132E-05 -1.45E-05 -2.12759E-05 2.5 0 0 -2.1587E-06 3 0 0 0 10 0 0 0 | [Ramp] | | typ min max dV/dt_r 0.7031/17.09n 0.639/19.00n 0.7686/16.41n dV/dt_f 0.7031/12.96n 0.6390/16.02n 0.7686/11.60n R_load = 30 | | [Rising Waveform] R_fixture = 30.000 V_fixture = 2.453 V_fixture_min = 2.313 V_fixture_max = 2.594 C_fixture = 15.000p L_fixture = 0.000 | | time V(typ) V(min) V(max) | 0.000S 2.450V 2.310V 2.590V 2.000nS 2.450V 2.310V 2.590V 4.000nS 2.450V 2.310V 2.590V 6.000nS 2.450V 2.310V 2.590V 8.000nS 2.450V 2.310V 2.590V 10.000nS 2.452V 2.312V 2.590V 12.000nS 2.454V 2.313V 2.590V 14.000nS 2.455V 2.321V 2.590V 16.000nS 2.457V 2.331V 2.590V 18.000nS 2.457V 2.333V 2.590V 20.000nS 2.461V 2.332V 2.590V 22.000nS 2.463V 2.330V 2.589V 24.000nS 2.465V 2.326V 2.591V 26.000nS 2.470V 2.324V 2.590V 28.000nS 2.470V 2.325V 2.590V 30.000nS 2.470V 2.326V 2.590V 32.000nS 2.467V 2.323V 2.590V 34.000nS 2.464V 2.321V 2.590V 36.000nS 2.463V 2.320V 2.591V 38.000nS 2.463V 2.315V 2.590V 40.000nS 2.467V 2.310V 2.590V 42.000nS 2.469V 2.300V 2.590V 44.000nS 2.470V 2.290V 2.591V 46.000nS 2.470V 2.280V 2.592V 48.000nS 2.470V 2.280V 2.596V 50.000nS 2.460V 2.310V 2.597V 52.000nS 2.440V 2.340V 2.597V 54.000nS 2.410V 2.400V 2.590V 56.000nS 2.390V 2.460V 2.570V 58.000nS 2.400V 2.530V 2.530V 60.000nS 2.450V 2.610V 2.510V 62.000nS 2.520V 2.690V 2.510V 64.000nS 2.620V 2.770V 2.550V 66.000nS 2.720V 2.840V 2.630V 68.000nS 2.800V 2.890V 2.730V 70.000nS 2.880V 2.950V 2.830V 72.000nS 2.950V 2.990V 2.940V 74.000nS 3.000V 3.020V 3.020V 76.000nS 3.080V 3.070V 3.120V 78.000nS 3.140V 3.110V 3.210V 80.000nS 3.200V 3.140V 3.300V 82.000nS 3.240V 3.150V 3.370V 84.000nS 3.300V 3.170V 3.450V 86.000nS 3.350V 3.190V 3.520V 88.000nS 3.390V 3.210V 3.580V 90.000nS 3.420V 3.230V 3.630V 92.000nS 3.440V 3.240V 3.670V 94.000nS 3.460V 3.250V 3.700V 96.000nS 3.470V 3.270V 3.730V 98.000nS 3.490V 3.280V 3.740V 100.000nS 3.500V 3.280V 3.760V 102.000nS 3.501V 3.280V 3.774V 104.000nS 3.501V 3.280V 3.779V 106.000nS 3.502V 3.280V 3.780V 108.000nS 3.502V 3.280V 3.780V 110.000nS 3.501V 3.280V 3.780V 112.000nS 3.501V 3.280V 3.780V 114.000nS 3.501V 3.277V 3.780V 116.000nS 3.501V 3.275V 3.780V 118.000nS 3.501V 3.272V 3.780V 120.000nS 3.501V 3.270V 3.780V 122.000nS 3.501V 3.270V 3.780V 124.000nS 3.501V 3.270V 3.780V 126.000nS 3.502V 3.270V 3.780V 128.000nS 3.502V 3.280V 3.781V 130.000nS 3.501V 3.280V 3.780V 132.000nS 3.501V 3.280V 3.781V 134.000nS 3.500V 3.280V 3.780V 136.000nS 3.499V 3.280V 3.780V 138.000nS 3.499V 3.280V 3.780V 140.000nS 3.499V 3.280V 3.780V 142.000nS 3.498V 3.280V 3.780V 144.000nS 3.499V 3.280V 3.780V 146.000nS 3.499V 3.280V 3.780V 148.000nS 3.499V 3.280V 3.780V 150.000nS 3.499V 3.280V 3.780V 152.000nS 3.500V 3.280V 3.780V 154.000nS 3.500V 3.280V 3.780V 156.000nS 3.500V 3.280V 3.780V 158.000nS 3.500V 3.280V 3.780V 160.000nS 3.500V 3.290V 3.780V 162.000nS 3.499V 3.290V 3.780V 164.000nS 3.499V 3.290V 3.779V 166.000nS 3.500V 3.290V 3.780V 168.000nS 3.499V 3.300V 3.780V 170.000nS 3.499V 3.300V 3.780V 172.000nS 3.500V 3.300V 3.780V 174.000nS 3.500V 3.290V 3.780V 176.000nS 3.500V 3.290V 3.780V 178.000nS 3.500V 3.290V 3.780V 180.000nS 3.500V 3.280V 3.780V 182.000nS 3.502V 3.280V 3.780V 184.000nS 3.502V 3.280V 3.780V 186.000nS 3.502V 3.290V 3.780V 188.000nS 3.502V 3.290V 3.780V 190.000nS 3.502V 3.290V 3.780V 192.000nS 3.501V 3.290V 3.780V 194.000nS 3.501V 3.280V 3.780V 196.000nS 3.500V 3.280V 3.780V 198.000nS 3.500V 3.280V 3.780V 200.000nS 3.500V 3.280V 3.780V 202.000nS 3.500V 3.280V 3.780V 204.000nS 3.500V 3.280V 3.780V 206.000nS 3.500V 3.280V 3.780V 208.000nS 3.501V 3.280V 3.780V 210.000nS 3.501V 3.280V 3.780V 212.000nS 3.501V 3.280V 3.780V 214.000nS 3.501V 3.270V 3.780V 216.000nS 3.501V 3.270V 3.780V 218.000nS 3.502V 3.270V 3.780V 220.000nS 3.502V 3.270V 3.780V 222.000nS 3.502V 3.270V 3.770V 224.000nS 3.503V 3.280V 3.770V 226.000nS 3.503V 3.280V 3.770V 228.000nS 3.503V 3.280V 3.770V 230.000nS 3.504V 3.280V 3.770V 232.000nS 3.504V 3.280V 3.780V 234.000nS 3.505V 3.280V 3.780V 236.000nS 3.506V 3.280V 3.780V 238.000nS 3.506V 3.280V 3.780V 240.000nS 3.508V 3.280V 3.780V 242.000nS 3.508V 3.280V 3.780V 244.000nS 3.508V 3.280V 3.780V 246.000nS 3.509V 3.280V 3.780V 248.000nS 3.509V 3.280V 3.780V 250.000nS 3.510V 3.280V 3.780V 280.000nS 3.510V 3.280V 3.780V [Falling Waveform] R_fixture = 30.000 V_fixture = 2.453 V_fixture_min = 2.313 V_fixture_max = 2.594 C_fixture = 15.000p L_fixture = 0.000 | | time V(typ) V(min) V(max) | 0.00E+00 3.510 3.280 3.780 2.00E-09 3.507 3.275 3.782 4.00E-09 3.505 3.274 3.782 6.00E-09 3.503 3.273 3.783 8.00E-09 3.503 3.275 3.782 1.00E-08 3.502 3.275 3.781 1.20E-08 3.503 3.273 3.780 1.40E-08 3.504 3.273 3.778 1.60E-08 3.505 3.273 3.777 1.80E-08 3.507 3.271 3.778 2.00E-08 3.509 3.271 3.778 2.20E-08 3.511 3.273 3.780 2.40E-08 3.511 3.273 3.783 2.60E-08 3.509 3.272 3.784 2.80E-08 3.507 3.272 3.784 3.00E-08 3.505 3.273 3.785 3.20E-08 3.505 3.276 3.784 3.40E-08 3.506 3.277 3.783 3.60E-08 3.510 3.276 3.783 3.80E-08 3.511 3.275 3.783 4.00E-08 3.512 3.273 3.781 4.20E-08 3.509 3.269 3.779 4.40E-08 3.509 3.266 3.778 4.60E-08 3.506 3.265 3.779 4.80E-08 3.503 3.262 3.777 5.00E-08 3.496 3.254 3.775 5.20E-08 3.486 3.244 3.766 5.40E-08 3.467 3.230 3.748 5.60E-08 3.447 3.209 3.723 5.80E-08 3.436 3.193 3.698 6.00E-08 3.417 3.177 3.657 6.20E-08 3.387 3.160 3.599 6.40E-08 3.344 3.139 3.519 6.60E-08 3.280 3.111 3.416 6.80E-08 3.200 3.074 3.297 7.00E-08 3.105 3.021 3.168 7.20E-08 3.005 2.956 3.037 7.40E-08 2.900 2.881 2.910 7.60E-08 2.795 2.803 2.790 7.80E-08 2.692 2.721 2.680 8.00E-08 2.588 2.633 2.580 8.20E-08 2.495 2.548 2.508 8.40E-08 2.422 2.468 2.466 8.60E-08 2.371 2.396 2.451 8.80E-08 2.346 2.336 2.453 9.00E-08 2.338 2.289 2.461 9.20E-08 2.342 2.254 2.469 9.40E-08 2.349 2.231 2.474 9.60E-08 2.358 2.219 2.481 9.80E-08 2.361 2.216 2.495 1.00E-07 2.359 2.216 2.519 1.02E-07 2.357 2.219 2.549 1.04E-07 2.358 2.226 2.577 1.06E-07 2.363 2.231 2.601 1.08E-07 2.378 2.233 2.619 1.10E-07 2.403 2.236 2.626 1.12E-07 2.435 2.239 2.622 1.14E-07 2.461 2.240 2.614 1.16E-07 2.480 2.241 2.607 1.18E-07 2.496 2.241 2.603 1.20E-07 2.508 2.243 2.601 1.22E-07 2.508 2.246 2.598 1.24E-07 2.503 2.249 2.598 1.26E-07 2.504 2.256 2.599 1.28E-07 2.499 2.273 2.596 1.30E-07 2.487 2.296 2.594 1.32E-07 2.481 2.314 2.598 1.34E-07 2.480 2.331 2.601 1.36E-07 2.476 2.347 2.603 1.38E-07 2.472 2.356 2.606 1.40E-07 2.469 2.363 2.607 1.42E-07 2.466 2.371 2.607 1.44E-07 2.464 2.379 2.604 1.46E-07 2.463 2.383 2.599 1.48E-07 2.461 2.385 2.594 1.50E-07 2.461 2.383 2.591 1.52E-07 2.461 2.380 2.589 1.54E-07 2.459 2.379 2.592 1.56E-07 2.458 2.378 2.594 1.58E-07 2.457 2.376 2.596 1.60E-07 2.457 2.371 2.596 1.62E-07 2.457 2.368 2.597 1.64E-07 2.458 2.363 2.596 1.66E-07 2.457 2.361 2.596 1.68E-07 2.454 2.357 2.593 1.70E-07 2.453 2.353 2.589 1.72E-07 2.452 2.348 2.586 1.74E-07 2.450 2.343 2.586 1.76E-07 2.450 2.338 2.586 1.78E-07 2.452 2.334 2.589 1.80E-07 2.453 2.333 2.590 1.82E-07 2.451 2.333 2.592 1.84E-07 2.451 2.334 2.591 1.86E-07 2.449 2.334 2.590 1.88E-07 2.447 2.336 2.585 1.90E-07 2.448 2.335 2.584 1.92E-07 2.452 2.335 2.584 1.94E-07 2.458 2.335 2.587 1.96E-07 2.465 2.336 2.587 1.98E-07 2.470 2.336 2.591 2.00E-07 2.472 2.337 2.593 2.02E-07 2.469 2.339 2.593 2.04E-07 2.468 2.340 2.589 2.06E-07 2.465 2.338 2.588 2.08E-07 2.463 2.333 2.588 2.10E-07 2.461 2.329 2.588 2.12E-07 2.459 2.325 2.586 2.14E-07 2.456 2.321 2.584 2.16E-07 2.454 2.321 2.583 2.18E-07 2.452 2.322 2.583 2.20E-07 2.453 2.322 2.583 2.22E-07 2.453 2.321 2.588 2.24E-07 2.456 2.321 2.589 2.26E-07 2.459 2.317 2.590 2.28E-07 2.464 2.313 2.589 2.30E-07 2.465 2.311 2.589 2.32E-07 2.465 2.309 2.587 2.34E-07 2.463 2.309 2.588 2.36E-07 2.459 2.310 2.589 2.38E-07 2.456 2.311 2.589 2.40E-07 2.454 2.311 2.590 2.42E-07 2.454 2.311 2.590 2.44E-07 2.454 2.311 2.591 2.46E-07 2.454 2.310 2.592 2.48E-07 2.453 2.310 2.593 2.50E-07 2.453 2.310 2.594 2.80E-07 2.453 2.310 2.594 | | [Model] CANL_BI Model_type I/O_open_drain | Signals CANL Vinh = 0.9V Vinl = 0.5V Vmeas = 2.5 Rref = 30 Vref = 2.468 | variable typ min max | C_comp 26.0pF NA NA | |**************************************************************************** | | typ min max [Temperature Range] 25.0 -40 125 [Voltage Range] 5.0V 4.75V 5.25V | |**************************************************************************** | [Pulldown] | Voltage I(typ) I(min) I(max) |------------------------------------------------------------- | Note that the[Pullup]voltage table is referenced to VCC | and is calculated using Vtable=VCC - Vmeasured. |------------------------------------------------------------- | -5 -3.744E-06 -6.200E-06 -1.495E-06 -4.5 -3.743E-06 -2.100E-06 -1.391E-06 -4 -3.535E-06 0.000E+00 -1.391E-06 -3.5 -3.535E-06 0.000E+00 -1.391E-06 -3 -3.535E-06 1.000E-06 -1.391E-06 -2.5 -3.535E-06 1.000E-06 -1.245E-06 -2 -3.535E-06 1.100E-06 -1.183E-06 -1.5 -3.328E-06 1.100E-06 -1.183E-06 -1 -3.328E-06 1.100E-06 -1.038E-06 -0.5 -3.328E-06 1.100E-06 -1.038E-06 0 -3.328E-06 1.100E-06 -1.038E-06 0.5 1.593E-04 4.984E-03 -1.038E-06 1 2.011E-02 2.155E-02 1.675E-02 1.5 4.506E-02 3.908E-02 5.217E-02 2 6.572E-02 5.499E-02 7.637E-02 2.5 7.435E-02 6.583E-02 8.292E-02 3 7.585E-02 7.047E-02 8.472E-02 3.5 7.670E-02 7.183E-02 8.574E-02 4 7.716E-02 7.250E-02 8.643E-02 4.5 7.728E-02 7.281E-02 8.668E-02 5 7.734E-02 7.284E-02 8.679E-02 5.5 7.739E-02 7.284E-02 8.687E-02 6 7.741E-02 7.285E-02 8.694E-02 6.5 7.741E-02 7.285E-02 8.698E-02 7 7.741E-02 7.285E-02 8.700E-02 7.5 7.741E-02 7.285E-02 8.700E-02 8 7.741E-02 7.285E-02 8.700E-02 8.5 7.741E-02 7.285E-02 8.702E-02 9 7.741E-02 7.285E-02 8.710E-02 9.5 7.742E-02 7.285E-02 8.720E-02 10 7.743E-02 7.285E-02 8.727E-02 | [Power_clamp] |------------------------------------------------------------- | Note that the[POWER_clamp]voltage table is referenced to VCC | and is calculated using Vtable=VCC - Vmeasured. |------------------------------------------------------------- | Voltage I(typ) I(min) I(max) | 10 0 0 0 3 0 0 0 2.5 2.288E-06 0 6.2167E-06 2 2.4747E-05 2.335E-05 2.55103E-05 1.5 4.783E-05 5.295E-05 4.48247E-05 1 7.0914E-05 7.995E-05 6.39938E-05 0.5 9.3581E-05 0.0001074 8.34015E-05 0 0.000116457 0.00013595 0.000102685 -0.5 0.000139332 0.00017175 0.000122051 -1 0.000163247 0.00020445 0.000141386 -1.5 0.00018945 0.00024025 0.000161707 -2 0.000218357 0.0002761 0.000184737 -2.5 0.000249342 0.0003134 0.00021058 -3 0.00028116 0.00035395 0.000238332 -3.5 0.000314641 0.0003918 0.000267257 -4 0.000348331 0.0004333 0.000296586 -4.5 0.000382852 0.0004717 0.000326674 -5 0.000416749 0.0005132 0.000356481 | [GND_clamp] | Voltage I(typ) I(min) I(max) | | -5 -0.000340428 -0.000412 -0.0002923 -4.5 -0.000317553 -0.0003819 -0.000273183 -4 -0.000294677 -0.000356 -0.000253692 -3.5 -0.00027201 -0.0003269 -0.000234513 -3 -0.000248926 -0.0002989 -0.000215354 -2.5 -0.000226051 -0.0002709 -0.000195656 -2 -0.000203384 -0.0002418 -0.000176787 -1.5 -0.0001803 -0.0002159 -0.0001574 -1 -0.000157425 -0.0001889 -0.000138076 -0.5 -0.000134965 -0.0001598 -0.00011873 0 -0.00011209 -0.0001318 -9.96337E-05 0.5 -8.9214E-05 -0.0001017 -8.01842E-05 1 -6.5923E-05 -7.26E-05 -6.08595E-05 1.5 -4.3047E-05 -4.36E-05 -4.17008E-05 2 -2.0588E-05 -1.35E-05 -2.25213E-05 2.5 0 0 -3.2173E-06 3 0 0 0 10 0 0 0 | [Ramp] | | typ min max dV/dt_r 0.744/13.55n 0.665/10.90n 0.791/12.90n dV/dt_f 0.725/17.20n 0.656/16.20n 0.800/16.50n R_load = 30ohm | [Rising Waveform] R_fixture = 30.000 V_fixture = 2.468 V_fixture_min = 2.320 V_fixture_max = 2.586 C_fixture = 15.000p L_fixture = 0.000 | | time V(typ) V(min) V(max) | 0.000S 1.347V 1.329V 1.347V 2.000nS 1.339V 1.328V 1.342V 4.000nS 1.333V 1.324V 1.339V 6.000nS 1.327V 1.324V 1.335V 8.000nS 1.324V 1.324V 1.333V 10.000nS 1.321V 1.326V 1.330V 12.000nS 1.316V 1.327V 1.328V 14.000nS 1.313V 1.328V 1.326V 16.000nS 1.314V 1.330V 1.327V 18.000nS 1.315V 1.331V 1.327V 20.000nS 1.315V 1.331V 1.330V 22.000nS 1.316V 1.330V 1.331V 24.000nS 1.317V 1.330V 1.331V 26.000nS 1.318V 1.330V 1.330V 28.000nS 1.317V 1.331V 1.328V 30.000nS 1.315V 1.332V 1.326V 32.000nS 1.311V 1.335V 1.326V 34.000nS 1.309V 1.337V 1.328V 36.000nS 1.306V 1.337V 1.329V 38.000nS 1.307V 1.335V 1.329V 40.000nS 1.308V 1.333V 1.327V 42.000nS 1.310V 1.331V 1.328V 44.000nS 1.311V 1.329V 1.329V 46.000nS 1.314V 1.329V 1.330V 48.000nS 1.315V 1.328V 1.331V 50.000nS 1.316V 1.330V 1.333V 52.000nS 1.315V 1.336V 1.333V 54.000nS 1.318V 1.345V 1.334V 56.000nS 1.320V 1.358V 1.335V 58.000nS 1.331V 1.386V 1.337V 60.000nS 1.360V 1.436V 1.346V 62.000nS 1.423V 1.515V 1.374V 64.000nS 1.527V 1.623V 1.437V 66.000nS 1.666V 1.752V 1.548V 68.000nS 1.806V 1.873V 1.681V 70.000nS 1.940V 1.984V 1.832V 72.000nS 2.054V 2.074V 1.978V 74.000nS 2.135V 2.137V 2.105V 76.000nS 2.193V 2.183V 2.200V 78.000nS 2.239V 2.210V 2.267V 80.000nS 2.276V 2.228V 2.319V 82.000nS 2.309V 2.235V 2.364V 84.000nS 2.347V 2.251V 2.412V 86.000nS 2.376V 2.260V 2.453V 88.000nS 2.399V 2.267V 2.490V 90.000nS 2.421V 2.272V 2.523V 92.000nS 2.440V 2.279V 2.555V 94.000nS 2.457V 2.287V 2.586V 96.000nS 2.470V 2.296V 2.609V 98.000nS 2.482V 2.304V 2.624V 100.000nS 2.490V 2.313V 2.634V 102.000nS 2.497V 2.320V 2.639V 104.000nS 2.502V 2.326V 2.645V 106.000nS 2.508V 2.331V 2.652V 108.000nS 2.512V 2.336V 2.664V 110.000nS 2.516V 2.343V 2.670V 112.000nS 2.521V 2.349V 2.675V 114.000nS 2.529V 2.354V 2.677V 116.000nS 2.538V 2.359V 2.678V 118.000nS 2.542V 2.362V 2.677V 120.000nS 2.545V 2.364V 2.676V 122.000nS 2.548V 2.366V 2.668V 124.000nS 2.549V 2.366V 2.661V 126.000nS 2.549V 2.365V 2.656V 128.000nS 2.546V 2.365V 2.653V 130.000nS 2.539V 2.367V 2.650V 132.000nS 2.534V 2.375V 2.648V 134.000nS 2.528V 2.389V 2.645V 136.000nS 2.519V 2.400V 2.640V 138.000nS 2.516V 2.413V 2.638V 140.000nS 2.508V 2.423V 2.637V 142.000nS 2.501V 2.430V 2.637V 144.000nS 2.498V 2.434V 2.637V 146.000nS 2.497V 2.436V 2.637V 148.000nS 2.496V 2.436V 2.635V 150.000nS 2.494V 2.435V 2.632V 152.000nS 2.493V 2.430V 2.628V 154.000nS 2.492V 2.425V 2.624V 156.000nS 2.490V 2.415V 2.622V 158.000nS 2.490V 2.407V 2.621V 160.000nS 2.490V 2.398V 2.620V 162.000nS 2.490V 2.389V 2.620V 164.000nS 2.491V 2.382V 2.621V 166.000nS 2.492V 2.375V 2.622V 168.000nS 2.493V 2.368V 2.621V 170.000nS 2.493V 2.364V 2.621V 172.000nS 2.492V 2.362V 2.619V 174.000nS 2.488V 2.359V 2.618V 176.000nS 2.482V 2.357V 2.617V 178.000nS 2.480V 2.353V 2.616V 180.000nS 2.476V 2.350V 2.615V 182.000nS 2.474V 2.347V 2.615V 184.000nS 2.472V 2.342V 2.614V 186.000nS 2.471V 2.336V 2.612V 188.000nS 2.470V 2.331V 2.611V 190.000nS 2.470V 2.330V 2.611V 192.000nS 2.473V 2.330V 2.610V 194.000nS 2.479V 2.334V 2.610V 196.000nS 2.483V 2.340V 2.611V 198.000nS 2.488V 2.342V 2.611V 200.000nS 2.490V 2.344V 2.612V 202.000nS 2.490V 2.343V 2.614V 204.000nS 2.490V 2.342V 2.615V 206.000nS 2.488V 2.340V 2.616V 208.000nS 2.483V 2.335V 2.616V 210.000nS 2.477V 2.330V 2.614V 212.000nS 2.472V 2.328V 2.614V 214.000nS 2.468V 2.325V 2.612V 216.000nS 2.465V 2.323V 2.609V 218.000nS 2.463V 2.323V 2.608V 220.000nS 2.463V 2.323V 2.607V 222.000nS 2.463V 2.321V 2.606V 224.000nS 2.463V 2.319V 2.605V 226.000nS 2.463V 2.317V 2.604V 228.000nS 2.463V 2.316V 2.604V 230.000nS 2.463V 2.316V 2.603V 232.000nS 2.463V 2.317V 2.601V 234.000nS 2.464V 2.317V 2.599V 236.000nS 2.465V 2.318V 2.596V 238.000nS 2.465V 2.318V 2.594V 240.000nS 2.465V 2.317V 2.592V 242.000nS 2.465V 2.318V 2.591V 244.000nS 2.466V 2.318V 2.589V 246.000nS 2.467V 2.319V 2.588V 248.000nS 2.467V 2.319V 2.587V 250.000nS 2.468V 2.320V 2.586V 280.000nS 2.468V 2.320V 2.586V [Falling Waveform] R_fixture = 30.000 V_fixture = 2.468 V_fixture_min = 2.320 V_fixture_max = 2.586 C_fixture = 15.000p L_fixture = 0.000 | | time V(typ) V(min) V(max) | 0.000S 2.468V 2.320V 2.586V 2.000nS 2.469V 2.322V 2.584V 4.000nS 2.470V 2.321V 2.583V 6.000nS 2.470V 2.321V 2.582V 8.000nS 2.470V 2.320V 2.582V 10.000nS 2.471V 2.321V 2.581V 12.000nS 2.472V 2.323V 2.582V 14.000nS 2.471V 2.326V 2.582V 16.000nS 2.471V 2.326V 2.582V 18.000nS 2.471V 2.326V 2.581V 20.000nS 2.469V 2.326V 2.580V 22.000nS 2.469V 2.325V 2.579V 24.000nS 2.470V 2.323V 2.577V 26.000nS 2.469V 2.323V 2.577V 28.000nS 2.470V 2.320V 2.578V 30.000nS 2.472V 2.320V 2.579V 32.000nS 2.472V 2.321V 2.580V 34.000nS 2.474V 2.325V 2.583V 36.000nS 2.475V 2.326V 2.584V 38.000nS 2.476V 2.325V 2.585V 40.000nS 2.477V 2.322V 2.584V 42.000nS 2.477V 2.320V 2.583V 44.000nS 2.474V 2.319V 2.581V 46.000nS 2.471V 2.323V 2.581V 48.000nS 2.468V 2.324V 2.585V 50.000nS 2.466V 2.320V 2.588V 52.000nS 2.466V 2.312V 2.585V 54.000nS 2.466V 2.304V 2.585V 56.000nS 2.464V 2.292V 2.579V 58.000nS 2.451V 2.280V 2.547V 60.000nS 2.410V 2.266V 2.489V 62.000nS 2.348V 2.241V 2.423V 64.000nS 2.286V 2.207V 2.360V 66.000nS 2.227V 2.176V 2.302V 68.000nS 2.165V 2.140V 2.238V 70.000nS 2.102V 2.088V 2.169V 72.000nS 2.036V 2.035V 2.086V 74.000nS 1.949V 1.967V 1.975V 76.000nS 1.846V 1.889V 1.849V 78.000nS 1.743V 1.809V 1.728V 80.000nS 1.646V 1.736V 1.613V 82.000nS 1.558V 1.668V 1.514V 84.000nS 1.482V 1.599V 1.437V 86.000nS 1.418V 1.529V 1.382V 88.000nS 1.373V 1.465V 1.346V 90.000nS 1.344V 1.414V 1.332V 92.000nS 1.330V 1.379V 1.329V 94.000nS 1.327V 1.358V 1.329V 96.000nS 1.327V 1.349V 1.330V 98.000nS 1.328V 1.345V 1.330V 100.000nS 1.328V 1.343V 1.334V 102.000nS 1.329V 1.339V 1.335V 104.000nS 1.329V 1.336V 1.336V 106.000nS 1.328V 1.333V 1.336V 108.000nS 1.328V 1.329V 1.333V 110.000nS 1.326V 1.327V 1.332V 112.000nS 1.324V 1.326V 1.331V 114.000nS 1.323V 1.326V 1.332V 116.000nS 1.323V 1.326V 1.333V 118.000nS 1.323V 1.325V 1.337V 120.000nS 1.324V 1.325V 1.339V 122.000nS 1.324V 1.325V 1.340V 124.000nS 1.324V 1.324V 1.341V 126.000nS 1.325V 1.324V 1.341V 128.000nS 1.327V 1.325V 1.341V 130.000nS 1.329V 1.325V 1.339V 132.000nS 1.330V 1.325V 1.337V 134.000nS 1.331V 1.325V 1.334V 136.000nS 1.332V 1.325V 1.333V 138.000nS 1.332V 1.325V 1.333V 140.000nS 1.332V 1.325V 1.334V 142.000nS 1.332V 1.325V 1.336V 144.000nS 1.333V 1.325V 1.339V 146.000nS 1.332V 1.325V 1.341V 148.000nS 1.332V 1.325V 1.341V 150.000nS 1.332V 1.326V 1.341V 152.000nS 1.332V 1.327V 1.340V 154.000nS 1.332V 1.327V 1.338V 156.000nS 1.332V 1.328V 1.337V 158.000nS 1.332V 1.328V 1.336V 160.000nS 1.332V 1.329V 1.336V 162.000nS 1.332V 1.329V 1.335V 164.000nS 1.332V 1.329V 1.336V 166.000nS 1.332V 1.329V 1.338V 168.000nS 1.331V 1.330V 1.339V 170.000nS 1.331V 1.329V 1.339V 172.000nS 1.331V 1.328V 1.337V 174.000nS 1.331V 1.328V 1.337V 176.000nS 1.331V 1.328V 1.336V 178.000nS 1.331V 1.328V 1.336V 180.000nS 1.332V 1.329V 1.337V 182.000nS 1.333V 1.329V 1.337V 184.000nS 1.333V 1.329V 1.338V 186.000nS 1.333V 1.330V 1.338V 188.000nS 1.333V 1.330V 1.338V 190.000nS 1.333V 1.329V 1.338V 192.000nS 1.333V 1.329V 1.338V 194.000nS 1.334V 1.329V 1.338V 196.000nS 1.337V 1.329V 1.338V 198.000nS 1.339V 1.329V 1.338V 200.000nS 1.341V 1.329V 1.339V 202.000nS 1.342V 1.329V 1.340V 204.000nS 1.342V 1.328V 1.340V 206.000nS 1.342V 1.328V 1.340V 208.000nS 1.343V 1.327V 1.340V 210.000nS 1.343V 1.326V 1.340V 212.000nS 1.344V 1.326V 1.340V 214.000nS 1.344V 1.326V 1.340V 216.000nS 1.344V 1.326V 1.341V 218.000nS 1.344V 1.326V 1.341V 220.000nS 1.344V 1.327V 1.341V 222.000nS 1.345V 1.327V 1.342V 224.000nS 1.345V 1.327V 1.342V 226.000nS 1.345V 1.327V 1.343V 228.000nS 1.345V 1.327V 1.343V 230.000nS 1.345V 1.328V 1.343V 232.000nS 1.346V 1.328V 1.344V 234.000nS 1.346V 1.328V 1.345V 236.000nS 1.346V 1.328V 1.345V 238.000nS 1.347V 1.329V 1.346V 240.000nS 1.347V 1.329V 1.346V 242.000nS 1.347V 1.329V 1.347V 244.000nS 1.347V 1.329V 1.347V 246.000nS 1.347V 1.329V 1.347V 248.000nS 1.347V 1.329V 1.347V 250.000nS 1.347V 1.329V 1.347V 280.000nS 1.347V 1.329V 1.347V [End]