|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of alvc00 | Low Voltage Quad 2-Input NAND Gate with | 3.6V Tolerant Inputs and Outputs | TSSOP 14-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] alvc00mtc_230.ibs | [File Rev] 1.0 | [Date] 10/17/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] alvc00m Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 105m 105m 115m L_pkg 1.8n 1.7n 1.9n C_pkg 0.13p 0.1p 0.17p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a0 data_i 115m 1.9n 0.17p 2 b0 data_i 105m 1.8n 0.13p 3 o0 data_o 105m 1.74n 0.1p 4 a1 data_i 105m 1.7n 0.1p 5 b1 data_i 105m 1.74n 0.1p 6 o1 data_o 105m 1.8n 0.13p 7 gnd GND 115m 1.9n 0.17p 8 o3 data_o 115m 1.9n 0.17p 9 b3 data_i 105m 1.8n 0.13p 10 a3 data_i 105m 1.74n 0.1p 11 o2 data_o 105m 1.7n 0.1p 12 b2 data_i 105m 1.74n 0.1p 13 a2 data_i 105m 1.8n 0.13p 14 vcc POWER 115m 1.9n 0.17p | [Model] data_i Model_type Input Vinh=1.6 Vinl=.7 C_comp 6p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.733855E+0 -1.803421E+0 -1.694897E+0 -2.400000E+0 -1.634917E+0 -1.705716E+0 -1.592245E+0 -2.300000E+0 -1.536159E+0 -1.608123E+0 -1.489986E+0 -2.200000E+0 -1.437590E+0 -1.510653E+0 -1.388121E+0 -2.100000E+0 -1.339218E+0 -1.413320E+0 -1.286655E+0 -2.000000E+0 -1.241059E+0 -1.316140E+0 -1.185595E+0 -1.900000E+0 -1.143129E+0 -1.219134E+0 -1.084952E+0 -1.800000E+0 -1.045451E+0 -1.122327E+0 -9.847411E-1 -1.700000E+0 -9.480563E-1 -1.025750E+0 -8.849881E-1 -1.600000E+0 -8.509852E-1 -9.294452E-1 -7.857297E-1 -1.500000E+0 -7.542943E-1 -8.334658E-1 -6.870221E-1 -1.400000E+0 -6.580638E-1 -7.378850E-1 -5.889526E-1 -1.300000E+0 -5.624114E-1 -6.428038E-1 -4.916623E-1 -1.200000E+0 -4.675178E-1 -5.483681E-1 -3.953983E-1 -1.100000E+0 -3.736852E-1 -4.547987E-1 -3.006116E-1 -1.000000E+0 -2.814377E-1 -3.624581E-1 -2.082960E-1 -9.000000E-1 -1.918570E-1 -2.719630E-1 -1.211874E-1 -8.000000E-1 -1.076058E-1 -1.845499E-1 -5.048329E-2 -7.000000E-1 -3.745041E-2 -1.031063E-1 -2.242093E-2 -6.000000E-1 -5.539389E-3 -3.608094E-2 -1.008772E-2 -5.000000E-1 -7.327735E-4 -4.107980E-3 -2.407827E-3 -4.000000E-1 -6.148690E-5 -2.001516E-4 -1.778500E-4 -3.000000E-1 -3.539986E-6 -9.355578E-6 -5.151027E-6 -2.000000E-1 -1.815151E-7 -4.835027E-7 -1.218565E-7 -1.000000E-1 -3.571766E-8 -4.996174E-8 -3.398500E-8 0.0 -2.508985E-8 -2.335566E-8 -2.700730E-8 1.000000E-1 -1.896492E-8 -1.678135E-8 -2.099824E-8 2.000000E-1 -1.296088E-8 -1.071468E-8 -1.499815E-8 3.000000E-1 -6.959397E-9 -4.666664E-9 -8.998203E-9 4.000000E-1 -9.579857E-10 1.380478E-9 -2.998078E-9 5.000000E-1 5.043390E-9 7.427438E-9 3.001887E-9 6.000000E-1 1.104489E-8 1.347463E-8 9.001752E-9 7.000000E-1 1.704630E-8 1.952184E-8 1.500190E-8 8.000000E-1 2.304799E-8 2.556944E-8 2.100207E-8 9.000000E-1 2.904949E-8 3.161681E-8 2.700188E-8 1.000000E+0 3.505114E-8 3.766444E-8 3.300202E-8 1.100000E+0 4.105277E-8 4.371247E-8 3.900247E-8 1.200000E+0 4.705467E-8 4.976029E-8 4.500204E-8 1.300000E+0 5.305641E-8 5.580829E-8 5.100215E-8 1.400000E+0 5.905798E-8 6.185641E-8 5.700221E-8 1.500000E+0 6.506028E-8 6.790522E-8 6.300226E-8 1.600000E+0 7.106215E-8 7.395394E-8 6.900237E-8 1.700000E+0 7.706420E-8 8.000262E-8 7.500272E-8 1.800000E+0 8.306627E-8 8.605153E-8 8.100238E-8 1.900000E+0 8.906841E-8 9.210107E-8 8.700294E-8 2.000000E+0 9.507085E-8 9.815042E-8 9.300285E-8 2.100000E+0 1.010734E-7 1.042010E-7 9.900273E-8 2.200000E+0 1.070759E-7 1.102510E-7 1.050038E-7 2.300000E+0 1.130786E-7 1.163012E-7 1.110027E-7 2.400000E+0 1.190819E-7 1.223527E-7 1.170033E-7 2.500000E+0 1.250850E-7 1.284049E-7 1.230035E-7 | [POWER Clamp] 0.0 1.250850E-7 1.163012E-7 1.350045E-7 -1.000000E-1 1.310884E-7 1.223523E-7 1.410045E-7 -2.000000E-1 1.370921E-7 1.284049E-7 1.470048E-7 -3.000000E-1 1.430957E-7 1.344570E-7 1.530053E-7 -4.000000E-1 1.491007E-7 1.405115E-7 1.590058E-7 -5.000000E-1 1.551062E-7 1.465654E-7 1.650064E-7 -6.000000E-1 1.611121E-7 1.526221E-7 1.710068E-7 -7.000000E-1 1.671186E-7 1.586805E-7 1.770084E-7 -8.000000E-1 1.731265E-7 1.647405E-7 1.830093E-7 -9.000000E-1 1.791345E-7 1.708031E-7 1.890095E-7 -1.000000E+0 1.851441E-7 1.768681E-7 1.950108E-7 -1.100000E+0 1.911550E-7 1.829357E-7 2.010132E-7 -1.200000E+0 1.971676E-7 1.890080E-7 2.070143E-7 -1.300000E+0 2.031813E-7 1.950835E-7 2.130162E-7 -1.400000E+0 2.091980E-7 2.011633E-7 2.190184E-7 -1.500000E+0 2.152152E-7 2.072485E-7 2.250201E-7 -1.600000E+0 2.212358E-7 2.133387E-7 2.310235E-7 -1.700000E+0 2.272580E-7 2.194350E-7 2.370278E-7 -1.800000E+0 2.332833E-7 2.255375E-7 2.430300E-7 -1.900000E+0 2.393112E-7 2.316490E-7 2.490325E-7 -2.000000E+0 2.453424E-7 2.377657E-7 2.550373E-7 -2.100000E+0 2.513773E-7 2.438937E-7 2.610425E-7 -2.200000E+0 2.574165E-7 2.500303E-7 2.670484E-7 -2.300000E+0 2.634591E-7 2.561749E-7 2.730541E-7 -2.400000E+0 2.695068E-7 2.623334E-7 2.790601E-7 -2.500000E+0 2.755576E-7 2.685015E-7 2.850679E-7 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vmeas=1.25 C_comp 7p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 9.028099E-2 6.710752E-2 1.141206E-1 -2.400000E+0 9.558084E-2 7.115480E-2 1.218646E-1 -2.300000E+0 1.005562E-1 7.502128E-2 1.287226E-1 -2.200000E+0 1.043123E-1 7.817347E-2 1.334965E-1 -2.100000E+0 1.062710E-1 8.024448E-2 1.354307E-1 -2.000000E+0 1.062420E-1 8.103806E-2 1.342699E-1 -1.900000E+0 1.045443E-1 8.058578E-2 1.306920E-1 -1.800000E+0 1.016052E-1 7.908094E-2 1.255695E-1 -1.700000E+0 9.766613E-2 7.670941E-2 1.197776E-1 -1.600000E+0 9.290338E-2 7.360090E-2 1.137248E-1 -1.500000E+0 8.766621E-2 6.984425E-2 1.074681E-1 -1.400000E+0 8.222537E-2 6.556144E-2 1.010258E-1 -1.300000E+0 7.665024E-2 6.097385E-2 9.441428E-2 -1.200000E+0 7.096245E-2 5.625563E-2 8.765045E-2 -1.100000E+0 6.518122E-2 5.147262E-2 8.075391E-2 -1.000000E+0 5.932992E-2 4.665525E-2 7.374920E-2 -9.000000E-1 5.343619E-2 4.183091E-2 6.666779E-2 -8.000000E-1 4.752678E-2 3.702382E-2 5.954102E-2 -7.000000E-1 4.161364E-2 3.224685E-2 5.237414E-2 -6.000000E-1 3.574406E-2 2.752471E-2 4.539657E-2 -5.000000E-1 3.018564E-2 2.291015E-2 3.868291E-2 -4.000000E-1 2.421286E-2 1.825209E-2 3.115309E-2 -3.000000E-1 1.815575E-2 1.359940E-2 2.348546E-2 -2.000000E-1 1.209223E-2 8.996768E-3 1.573207E-2 -1.000000E-1 6.036290E-3 4.458689E-3 7.901081E-3 0.0 6.108305E-7 5.691921E-7 6.506523E-7 1.000000E-1 -5.894021E-3 -4.298882E-3 -7.796455E-3 2.000000E-1 -1.154080E-2 -8.378754E-3 -1.532506E-2 3.000000E-1 -1.692895E-2 -1.222872E-2 -2.257477E-2 4.000000E-1 -2.198784E-2 -1.578906E-2 -2.950337E-2 5.000000E-1 -2.621085E-2 -1.880588E-2 -3.558505E-2 6.000000E-1 -3.033127E-2 -2.178325E-2 -4.081706E-2 7.000000E-1 -3.441583E-2 -2.458312E-2 -4.643669E-2 8.000000E-1 -3.824583E-2 -2.715590E-2 -5.184580E-2 9.000000E-1 -4.179643E-2 -2.949008E-2 -5.693964E-2 1.000000E+0 -4.506022E-2 -3.158158E-2 -6.170187E-2 1.100000E+0 -4.803253E-2 -3.342849E-2 -6.612281E-2 1.200000E+0 -5.070896E-2 -3.503084E-2 -7.018857E-2 1.300000E+0 -5.308450E-2 -3.639327E-2 -7.387238E-2 1.400000E+0 -5.515305E-2 -3.753205E-2 -7.711839E-2 1.500000E+0 -5.691258E-2 -3.848146E-2 -7.985188E-2 1.600000E+0 -5.838293E-2 -3.928423E-2 -8.206173E-2 1.700000E+0 -5.961081E-2 -3.997601E-2 -8.383122E-2 1.800000E+0 -6.064899E-2 -4.058231E-2 -8.526893E-2 1.900000E+0 -6.154143E-2 -4.112137E-2 -8.646366E-2 2.000000E+0 -6.232124E-2 -4.160654E-2 -8.747921E-2 2.100000E+0 -6.301279E-2 -4.204790E-2 -8.836029E-2 2.200000E+0 -6.363417E-2 -4.245315E-2 -8.913842E-2 2.300000E+0 -6.419892E-2 -4.282830E-2 -8.983626E-2 2.400000E+0 -6.471740E-2 -4.317813E-2 -9.047039E-2 2.500000E+0 -6.519762E-2 -4.350666E-2 -9.105320E-2 2.600000E+0 -6.564585E-2 -4.382167E-2 -9.159410E-2 2.700000E+0 -6.606713E-2 -4.423229E-2 -9.210035E-2 2.800000E+0 -6.646652E-2 -4.712245E-2 -9.257766E-2 2.900000E+0 -6.686589E-2 -7.765793E-2 -9.303057E-2 3.000000E+0 -6.750436E-2 -1.612850E-1 -9.346385E-2 3.100000E+0 -7.039680E-2 -2.705876E-1 -9.392434E-2 3.200000E+0 -9.654141E-2 -3.899917E-1 -9.510771E-2 3.300000E+0 -1.797188E-1 -5.143649E-1 -9.906327E-2 3.400000E+0 -2.915382E-1 -6.416270E-1 -1.064875E-1 3.500000E+0 -4.133403E-1 -7.707577E-1 -1.261152E-1 3.600000E+0 -5.397204E-1 -9.011982E-1 -1.988722E-1 3.700000E+0 -6.686661E-1 -1.032598E+0 -3.098496E-1 3.800000E+0 -7.992523E-1 -1.164732E+0 -4.332054E-1 3.900000E+0 -9.309616E-1 -1.297446E+0 -5.612566E-1 4.000000E+0 -1.063490E+0 -1.430629E+0 -6.917116E-1 4.100000E+0 -1.196641E+0 -1.564198E+0 -8.236317E-1 4.200000E+0 -1.330281E+0 -1.698092E+0 -9.565238E-1 4.300000E+0 -1.464314E+0 -1.832263E+0 -1.090110E+0 4.400000E+0 -1.598671E+0 -1.966671E+0 -1.224217E+0 4.500000E+0 -1.733298E+0 -2.101286E+0 -1.358726E+0 4.600000E+0 -1.868154E+0 -2.236082E+0 -1.493557E+0 4.700000E+0 -2.003207E+0 -2.371040E+0 -1.628651E+0 4.800000E+0 -2.138431E+0 -2.506140E+0 -1.763962E+0 4.900000E+0 -2.273804E+0 -2.641368E+0 -1.899456E+0 5.000000E+0 -2.409309E+0 -2.776713E+0 -2.035107E+0 | [Pulldown] -2.500000E+0 -2.346970E+0 -2.459827E+0 -2.227460E+0 -2.400000E+0 -2.212685E+0 -2.325814E+0 -2.092815E+0 -2.300000E+0 -2.078555E+0 -2.191953E+0 -1.958334E+0 -2.200000E+0 -1.944595E+0 -2.058257E+0 -1.824034E+0 -2.100000E+0 -1.810822E+0 -1.924748E+0 -1.689930E+0 -2.000000E+0 -1.677259E+0 -1.791448E+0 -1.556045E+0 -1.900000E+0 -1.543940E+0 -1.658390E+0 -1.422410E+0 -1.800000E+0 -1.410909E+0 -1.525612E+0 -1.289076E+0 -1.700000E+0 -1.278223E+0 -1.393164E+0 -1.156115E+0 -1.600000E+0 -1.145959E+0 -1.261112E+0 -1.023632E+0 -1.500000E+0 -1.014226E+0 -1.129541E+0 -8.917848E-1 -1.400000E+0 -8.831787E-1 -9.985696E-1 -7.608284E-1 -1.300000E+0 -7.530499E-1 -8.683624E-1 -6.312304E-1 -1.200000E+0 -6.242225E-1 -7.391627E-1 -5.039372E-1 -1.100000E+0 -4.973514E-1 -6.113542E-1 -3.815726E-1 -1.000000E+0 -3.737734E-1 -4.855594E-1 -2.721430E-1 -9.000000E-1 -2.567259E-1 -3.629418E-1 -1.788042E-1 -8.000000E-1 -1.549130E-1 -2.459466E-1 -1.075628E-1 -7.000000E-1 -8.112540E-2 -1.407158E-1 -8.183337E-2 -6.000000E-1 -5.117464E-2 -6.329102E-2 -6.679017E-2 -5.000000E-1 -4.107877E-2 -3.237849E-2 -5.375482E-2 -4.000000E-1 -3.283459E-2 -2.411816E-2 -4.285471E-2 -3.000000E-1 -2.471937E-2 -1.795559E-2 -3.243314E-2 -2.000000E-1 -1.653640E-2 -1.191015E-2 -2.183248E-2 -1.000000E-1 -8.288769E-3 -5.915600E-3 -1.101833E-2 0.0 -2.875461E-7 -2.684392E-7 -3.059934E-7 1.000000E-1 8.064980E-3 5.661590E-3 1.086964E-2 2.000000E-1 1.565585E-2 1.091889E-2 2.123538E-2 3.000000E-1 2.276336E-2 1.576897E-2 3.107833E-2 4.000000E-1 2.937922E-2 2.020966E-2 4.038035E-2 5.000000E-1 3.549593E-2 2.423930E-2 4.912380E-2 6.000000E-1 4.110674E-2 2.785675E-2 5.729166E-2 7.000000E-1 4.620563E-2 3.106138E-2 6.486752E-2 8.000000E-1 5.078723E-2 3.385303E-2 7.183537E-2 9.000000E-1 5.484644E-2 3.623196E-2 7.817896E-2 1.000000E+0 5.837745E-2 3.819868E-2 8.387995E-2 1.100000E+0 6.137104E-2 3.975413E-2 8.891293E-2 1.200000E+0 6.380821E-2 4.090399E-2 9.323207E-2 1.300000E+0 6.565630E-2 4.168286E-2 9.674398E-2 1.400000E+0 6.691744E-2 4.218377E-2 9.931488E-2 1.500000E+0 6.771715E-2 4.251585E-2 1.009594E-1 1.600000E+0 6.823475E-2 4.275249E-2 1.019541E-1 1.700000E+0 6.859489E-2 4.293343E-2 1.025872E-1 1.800000E+0 6.886482E-2 4.307988E-2 1.030267E-1 1.900000E+0 6.907994E-2 4.320372E-2 1.033570E-1 2.000000E+0 6.925974E-2 4.331203E-2 1.036214E-1 2.100000E+0 6.941563E-2 4.340923E-2 1.038436E-1 2.200000E+0 6.955463E-2 4.349822E-2 1.040371E-1 2.300000E+0 6.968120E-2 4.358099E-2 1.042106E-1 2.400000E+0 6.979859E-2 4.365896E-2 1.043693E-1 2.500000E+0 6.990887E-2 4.373309E-2 1.045165E-1 2.600000E+0 7.001360E-2 4.380415E-2 1.046559E-1 2.700000E+0 7.011386E-2 4.387270E-2 1.047889E-1 2.800000E+0 7.021047E-2 4.393917E-2 1.049164E-1 2.900000E+0 7.030411E-2 4.400396E-2 1.050397E-1 3.000000E+0 7.039516E-2 4.406736E-2 1.051604E-1 3.100000E+0 7.048456E-2 4.412964E-2 1.052805E-1 3.200000E+0 7.057273E-2 4.419111E-2 1.053956E-1 3.300000E+0 7.066035E-2 4.425210E-2 1.055109E-1 3.400000E+0 7.074827E-2 4.431303E-2 1.056301E-1 3.500000E+0 7.083763E-2 4.437443E-2 1.057541E-1 3.600000E+0 7.092991E-2 4.443697E-2 1.058864E-1 3.700000E+0 7.102701E-2 4.450151E-2 1.060315E-1 3.800000E+0 7.113131E-2 4.456911E-2 1.061948E-1 3.900000E+0 7.124575E-2 4.464108E-2 1.063832E-1 4.000000E+0 7.137387E-2 4.471901E-2 1.066048E-1 4.100000E+0 7.151981E-2 4.480474E-2 1.068688E-1 4.200000E+0 7.168838E-2 4.490045E-2 1.071859E-1 4.300000E+0 7.188499E-2 4.500858E-2 1.075678E-1 4.400000E+0 7.211568E-2 4.513189E-2 1.080275E-1 4.500000E+0 7.238707E-2 4.527343E-2 1.085787E-1 4.600000E+0 7.270630E-2 4.543653E-2 1.092359E-1 4.700000E+0 7.308098E-2 4.562478E-2 1.100142E-1 4.800000E+0 7.351908E-2 4.584201E-2 1.109290E-1 4.900000E+0 7.402892E-2 4.609225E-2 1.119956E-1 5.000000E+0 7.461900E-2 4.637973E-2 1.132292E-1 | [Ramp] dV/dt_r 1.063E+0/5.569E-10 8.655E-1/7.268E-10 1.247E+0/4.300E-10 dV/dt_f 1.165E+0/4.313E-10 9.355E-1/6.621E-10 1.347E+0/3.470E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499992E+0 2.299991E+0 2.699993E+0 2.020202E-10 2.499999E+0 2.299998E+0 2.699999E+0 4.040404E-10 2.500001E+0 2.299999E+0 2.699999E+0 6.060606E-10 2.499847E+0 2.300002E+0 2.697547E+0 8.080808E-10 2.491571E+0 2.300082E+0 2.633892E+0 1.010101E-9 2.459545E+0 2.295311E+0 2.394775E+0 1.212121E-9 2.274997E+0 2.284737E+0 1.636471E+0 1.414141E-9 1.846220E+0 2.232723E+0 9.132784E-1 1.616162E-9 1.264051E+0 2.066129E+0 5.731375E-1 1.818182E-9 8.534113E-1 1.748718E+0 4.996327E-1 2.020202E-9 6.854881E-1 1.391453E+0 4.820018E-1 2.222222E-9 6.312386E-1 1.110426E+0 4.722893E-1 2.424242E-9 6.075426E-1 9.370041E-1 4.656846E-1 2.626263E-9 5.925997E-1 8.488291E-1 4.613105E-1 2.828283E-9 5.824278E-1 8.052243E-1 4.583736E-1 3.030303E-9 5.755163E-1 7.801396E-1 4.563579E-1 3.232323E-9 5.707447E-1 7.632599E-1 4.549636E-1 3.434343E-9 5.673714E-1 7.512809E-1 4.539957E-1 3.636364E-9 5.649450E-1 7.427148E-1 4.533206E-1 3.838384E-9 5.631859E-1 7.365470E-1 4.528470E-1 4.040404E-9 5.619060E-1 7.320671E-1 4.525131E-1 4.242424E-9 5.609722E-1 7.287796E-1 4.522765E-1 4.444444E-9 5.602901E-1 7.263451E-1 4.521084E-1 4.646465E-9 5.597908E-1 7.245296E-1 4.519885E-1 4.848485E-9 5.594248E-1 7.231687E-1 4.519027E-1 5.050505E-9 5.591560E-1 7.221447E-1 4.518410E-1 5.252525E-9 5.589585E-1 7.213721E-1 4.517966E-1 5.454545E-9 5.588132E-1 7.207880E-1 4.517643E-1 5.656566E-9 5.587061E-1 7.203457E-1 4.517407E-1 5.858586E-9 5.586271E-1 7.200104E-1 4.517234E-1 6.060606E-9 5.585687E-1 7.197561E-1 4.517104E-1 6.262626E-9 5.585256E-1 7.195631E-1 4.517007E-1 6.464646E-9 5.584936E-1 7.194165E-1 4.516932E-1 6.666667E-9 5.584698E-1 7.193051E-1 4.516873E-1 6.868687E-9 5.584521E-1 7.192205E-1 4.516827E-1 7.070707E-9 5.584387E-1 7.191561E-1 4.516789E-1 7.272727E-9 5.584287E-1 7.191070E-1 4.516758E-1 7.474747E-9 5.584211E-1 7.190697E-1 4.516732E-1 7.676768E-9 5.584152E-1 7.190413E-1 4.516710E-1 7.878788E-9 5.584107E-1 7.190196E-1 4.516690E-1 8.080808E-9 5.584071E-1 7.190030E-1 4.516672E-1 8.282828E-9 5.584043E-1 7.189902E-1 4.516656E-1 8.484848E-9 5.584020E-1 7.189805E-1 4.516642E-1 8.686869E-9 5.584000E-1 7.189730E-1 4.516629E-1 8.888889E-9 5.583984E-1 7.189672E-1 4.516617E-1 9.090909E-9 5.583970E-1 7.189627E-1 4.516605E-1 9.292929E-9 5.583957E-1 7.189592E-1 4.516595E-1 9.494949E-9 5.583946E-1 7.189564E-1 4.516585E-1 9.696970E-9 5.583936E-1 7.189542E-1 4.516576E-1 9.898990E-9 5.583926E-1 7.189524E-1 4.516567E-1 1.010101E-8 5.583917E-1 7.189510E-1 4.516559E-1 1.030303E-8 5.583908E-1 7.189498E-1 4.516551E-1 1.050505E-8 5.583900E-1 7.189488E-1 4.516544E-1 1.070707E-8 5.583892E-1 7.189479E-1 4.516537E-1 1.090909E-8 5.583885E-1 7.189472E-1 4.516531E-1 1.111111E-8 5.583877E-1 7.189465E-1 4.516525E-1 1.131313E-8 5.583870E-1 7.189460E-1 4.516519E-1 1.151515E-8 5.583863E-1 7.189454E-1 4.516514E-1 1.171717E-8 5.583856E-1 7.189449E-1 4.516509E-1 1.191919E-8 5.583849E-1 7.189444E-1 4.516504E-1 1.212121E-8 5.583843E-1 7.189440E-1 4.516500E-1 1.232323E-8 5.583836E-1 7.189436E-1 4.516496E-1 1.252525E-8 5.583830E-1 7.189431E-1 4.516492E-1 1.272727E-8 5.583824E-1 7.189427E-1 4.516488E-1 1.292929E-8 5.583818E-1 7.189423E-1 4.516485E-1 1.313131E-8 5.583812E-1 7.189420E-1 4.516481E-1 1.333333E-8 5.583806E-1 7.189416E-1 4.516478E-1 1.353535E-8 5.583800E-1 7.189412E-1 4.516475E-1 1.373737E-8 5.583795E-1 7.189408E-1 4.516473E-1 1.393939E-8 5.583789E-1 7.189405E-1 4.516470E-1 1.414141E-8 5.583784E-1 7.189401E-1 4.516468E-1 1.434343E-8 5.583779E-1 7.189397E-1 4.516465E-1 1.454545E-8 5.583774E-1 7.189394E-1 4.516463E-1 1.474747E-8 5.583769E-1 7.189390E-1 4.516461E-1 1.494949E-8 5.583764E-1 7.189387E-1 4.516459E-1 1.515152E-8 5.583759E-1 7.189383E-1 4.516458E-1 1.535354E-8 5.583755E-1 7.189380E-1 4.516456E-1 1.555556E-8 5.583750E-1 7.189377E-1 4.516454E-1 1.575758E-8 5.583745E-1 7.189373E-1 4.516453E-1 1.595960E-8 5.583741E-1 7.189370E-1 4.516452E-1 1.616162E-8 5.583737E-1 7.189367E-1 4.516450E-1 1.636364E-8 5.583733E-1 7.189363E-1 4.516449E-1 1.656566E-8 5.583729E-1 7.189360E-1 4.516448E-1 1.676768E-8 5.583725E-1 7.189357E-1 4.516447E-1 1.696970E-8 5.583721E-1 7.189354E-1 4.516446E-1 1.717172E-8 5.583717E-1 7.189351E-1 4.516445E-1 1.737374E-8 5.583713E-1 7.189347E-1 4.516444E-1 1.757576E-8 5.583709E-1 7.189344E-1 4.516443E-1 1.777778E-8 5.583706E-1 7.189341E-1 4.516442E-1 1.797980E-8 5.583702E-1 7.189338E-1 4.516441E-1 1.818182E-8 5.583699E-1 7.189335E-1 4.516441E-1 1.838384E-8 5.583696E-1 7.189332E-1 4.516440E-1 1.858586E-8 5.583692E-1 7.189329E-1 4.516440E-1 1.878788E-8 5.583689E-1 7.189326E-1 4.516439E-1 1.898990E-8 5.583686E-1 7.189323E-1 4.516438E-1 1.919192E-8 5.583683E-1 7.189321E-1 4.516438E-1 1.939394E-8 5.583680E-1 7.189318E-1 4.516437E-1 1.959596E-8 5.583677E-1 7.189315E-1 4.516437E-1 1.979798E-8 5.583674E-1 7.189312E-1 4.516437E-1 2.000000E-8 5.583671E-1 7.189309E-1 4.516436E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.773284E+0 1.435013E+0 2.084393E+0 2.020202E-10 1.773290E+0 1.435018E+0 2.084399E+0 4.040404E-10 1.773290E+0 1.435021E+0 2.083407E+0 6.060606E-10 1.772954E+0 1.435022E+0 1.998253E+0 8.080808E-10 1.756435E+0 1.434939E+0 1.400804E+0 1.010101E-9 1.559486E+0 1.435048E+0 2.865476E-1 1.212121E-9 7.945905E-1 1.302238E+0 4.195577E-2 1.414141E-9 2.311974E-1 9.148372E-1 5.207881E-3 1.616162E-9 2.735214E-2 4.101116E-1 1.336379E-3 1.818182E-9 -8.943552E-4 1.042386E-1 1.144790E-3 2.020202E-9 5.990074E-4 1.409757E-2 9.879115E-4 2.222222E-9 1.363485E-3 2.000663E-3 8.098763E-4 2.424242E-9 1.091611E-3 2.566835E-3 6.334532E-4 2.626263E-9 8.263902E-4 2.329831E-3 4.777724E-4 2.828283E-9 6.497273E-4 1.566348E-3 3.559165E-4 3.030303E-9 5.082865E-4 1.027236E-3 2.673002E-4 3.232323E-9 3.898092E-4 7.323695E-4 2.045928E-4 3.434343E-9 2.964732E-4 5.568527E-4 1.601694E-4 3.636364E-9 2.268094E-4 4.322184E-4 1.283106E-4 3.838384E-9 1.761571E-4 3.361255E-4 1.051425E-4 4.040404E-9 1.395684E-4 2.615674E-4 8.806992E-5 4.242424E-9 1.130561E-4 2.044584E-4 7.531672E-5 4.444444E-9 9.372721E-5 1.612018E-4 6.564194E-5 4.646465E-9 7.953798E-5 1.286685E-4 5.816971E-5 4.848485E-9 6.904786E-5 1.042898E-4 5.228009E-5 5.050505E-9 6.123348E-5 8.604179E-5 4.753445E-5 5.252525E-9 5.535988E-5 7.237282E-5 4.362256E-5 5.454545E-9 5.089575E-5 6.211502E-5 4.032489E-5 5.656566E-9 4.745597E-5 5.439582E-5 3.748589E-5 5.858586E-9 4.476115E-5 4.856669E-5 3.499505E-5 6.060606E-9 4.260867E-5 4.414610E-5 3.277357E-5 6.262626E-9 4.085167E-5 4.077609E-5 3.076505E-5 6.464646E-9 3.938373E-5 3.819024E-5 2.892883E-5 6.666667E-9 3.812777E-5 3.619002E-5 2.723537E-5 6.868687E-9 3.702793E-5 3.462736E-5 2.566296E-5 7.070707E-9 3.604377E-5 3.339175E-5 2.419545E-5 7.272727E-9 3.514600E-5 3.240067E-5 2.282059E-5 7.474747E-9 3.431343E-5 3.159253E-5 2.152893E-5 7.676768E-9 3.353072E-5 3.092131E-5 2.031299E-5 7.878788E-9 3.278674E-5 3.035266E-5 1.916670E-5 8.080808E-9 3.207349E-5 2.986094E-5 1.808502E-5 8.282828E-9 3.138514E-5 2.942699E-5 1.706365E-5 8.484848E-9 3.071749E-5 2.903650E-5 1.609885E-5 8.686869E-9 3.006751E-5 2.867881E-5 1.518729E-5 8.888889E-9 2.943300E-5 2.834594E-5 1.432594E-5 9.090909E-9 2.881237E-5 2.803197E-5 1.351203E-5 9.292929E-9 2.820445E-5 2.773244E-5 1.274301E-5 9.494949E-9 2.760840E-5 2.744407E-5 1.201647E-5 9.696970E-9 2.702360E-5 2.716438E-5 1.133016E-5 9.898990E-9 2.644959E-5 2.689154E-5 1.068194E-5 1.010101E-8 2.588608E-5 2.662420E-5 1.006998E-5 1.030303E-8 2.533279E-5 2.636135E-5 9.492325E-6 1.050505E-8 2.478948E-5 2.610221E-5 8.946991E-6 1.070707E-8 2.425597E-5 2.584622E-5 8.432253E-6 1.090909E-8 2.373211E-5 2.559297E-5 7.946471E-6 1.111111E-8 2.321779E-5 2.534216E-5 7.488089E-6 1.131313E-8 2.271289E-5 2.509357E-5 7.055623E-6 1.151515E-8 2.221731E-5 2.484704E-5 6.647668E-6 1.171717E-8 2.173094E-5 2.460244E-5 6.262886E-6 1.191919E-8 2.125368E-5 2.435969E-5 5.900006E-6 1.212121E-8 2.078544E-5 2.411874E-5 5.557825E-6 1.232323E-8 2.032610E-5 2.387953E-5 5.235197E-6 1.252525E-8 1.987558E-5 2.364203E-5 4.931037E-6 1.272727E-8 1.943377E-5 2.340623E-5 4.644322E-6 1.292929E-8 1.900057E-5 2.317212E-5 4.374075E-6 1.313131E-8 1.857586E-5 2.293968E-5 4.119374E-6 1.333333E-8 1.815954E-5 2.270891E-5 3.879344E-6 1.353535E-8 1.775150E-5 2.247981E-5 3.653159E-6 1.373737E-8 1.735163E-5 2.225238E-5 3.440036E-6 1.393939E-8 1.695981E-5 2.202662E-5 3.239235E-6 1.414141E-8 1.657593E-5 2.180253E-5 3.050057E-6 1.434343E-8 1.619989E-5 2.158012E-5 2.871840E-6 1.454545E-8 1.583155E-5 2.135938E-5 2.703960E-6 1.474747E-8 1.547081E-5 2.114032E-5 2.545825E-6 1.494949E-8 1.511755E-5 2.092294E-5 2.396877E-6 1.515152E-8 1.477165E-5 2.070725E-5 2.256591E-6 1.535354E-8 1.443299E-5 2.049324E-5 2.124468E-6 1.555556E-8 1.410145E-5 2.028091E-5 2.000039E-6 1.575758E-8 1.377693E-5 2.007027E-5 1.882860E-6 1.595960E-8 1.345929E-5 1.986132E-5 1.772514E-6 1.616162E-8 1.314843E-5 1.965405E-5 1.668606E-6 1.636364E-8 1.284423E-5 1.944847E-5 1.570764E-6 1.656566E-8 1.254656E-5 1.924458E-5 1.478636E-6 1.676768E-8 1.225533E-5 1.904237E-5 1.391892E-6 1.696970E-8 1.197040E-5 1.884184E-5 1.310218E-6 1.717172E-8 1.169166E-5 1.864300E-5 1.233322E-6 1.737374E-8 1.141901E-5 1.844583E-5 1.160925E-6 1.757576E-8 1.115234E-5 1.825033E-5 1.092766E-6 1.777778E-8 1.089152E-5 1.805651E-5 1.028598E-6 1.797980E-8 1.063645E-5 1.786435E-5 9.681887E-7 1.818182E-8 1.038702E-5 1.767386E-5 9.113190E-7 1.838384E-8 1.014312E-5 1.748503E-5 8.577825E-7 1.858586E-8 9.904644E-6 1.729786E-5 8.073849E-7 1.878788E-8 9.671490E-6 1.711233E-5 7.599429E-7 1.898990E-8 9.443551E-6 1.692846E-5 7.152837E-7 1.919192E-8 9.220724E-6 1.674622E-5 6.732449E-7 1.939394E-8 9.002908E-6 1.656561E-5 6.336733E-7 1.959596E-8 8.790002E-6 1.638664E-5 5.964245E-7 1.979798E-8 8.581908E-6 1.620929E-5 5.613626E-7 2.000000E-8 8.345123E-6 1.600668E-5 5.225594E-7 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.583670E-1 7.189274E-1 4.516484E-1 2.020202E-10 5.583644E-1 7.189251E-1 4.516462E-1 4.040404E-10 5.583626E-1 7.189214E-1 4.516454E-1 6.060606E-10 5.583609E-1 7.189183E-1 4.521595E-1 8.080808E-10 5.635701E-1 7.189072E-1 5.135409E-1 1.010101E-9 7.625381E-1 7.189803E-1 1.652142E+0 1.212121E-9 1.874725E+0 7.714678E-1 2.494406E+0 1.414141E-9 2.374373E+0 1.210551E+0 2.679715E+0 1.616162E-9 2.497240E+0 1.842696E+0 2.697328E+0 1.818182E-9 2.499740E+0 2.198983E+0 2.695165E+0 2.020202E-9 2.495035E+0 2.293382E+0 2.695689E+0 2.222222E-9 2.495199E+0 2.298675E+0 2.696935E+0 2.424242E-9 2.496517E+0 2.294847E+0 2.697860E+0 2.626263E-9 2.497539E+0 2.294652E+0 2.698477E+0 2.828283E-9 2.498215E+0 2.295899E+0 2.698900E+0 3.030303E-9 2.498683E+0 2.297035E+0 2.699197E+0 3.232323E-9 2.499020E+0 2.297826E+0 2.699408E+0 3.434343E-9 2.499264E+0 2.298373E+0 2.699558E+0 3.636364E-9 2.499442E+0 2.298769E+0 2.699665E+0 3.838384E-9 2.499572E+0 2.299062E+0 2.699743E+0 4.040404E-9 2.499667E+0 2.299281E+0 2.699799E+0 4.242424E-9 2.499737E+0 2.299445E+0 2.699841E+0 4.444444E-9 2.499789E+0 2.299568E+0 2.699871E+0 4.646465E-9 2.499827E+0 2.299660E+0 2.699893E+0 4.848485E-9 2.499856E+0 2.299729E+0 2.699911E+0 5.050505E-9 2.499877E+0 2.299782E+0 2.699924E+0 5.252525E-9 2.499894E+0 2.299822E+0 2.699934E+0 5.454545E-9 2.499906E+0 2.299852E+0 2.699942E+0 5.656566E-9 2.499916E+0 2.299875E+0 2.699948E+0 5.858586E-9 2.499923E+0 2.299892E+0 2.699953E+0 6.060606E-9 2.499929E+0 2.299906E+0 2.699958E+0 6.262626E-9 2.499934E+0 2.299916E+0 2.699961E+0 6.464646E-9 2.499938E+0 2.299924E+0 2.699965E+0 6.666667E-9 2.499941E+0 2.299930E+0 2.699967E+0 6.868687E-9 2.499944E+0 2.299936E+0 2.699970E+0 7.070707E-9 2.499946E+0 2.299940E+0 2.699972E+0 7.272727E-9 2.499949E+0 2.299943E+0 2.699974E+0 7.474747E-9 2.499951E+0 2.299945E+0 2.699976E+0 7.676768E-9 2.499952E+0 2.299948E+0 2.699978E+0 7.878788E-9 2.499954E+0 2.299950E+0 2.699979E+0 8.080808E-9 2.499955E+0 2.299951E+0 2.699980E+0 8.282828E-9 2.499957E+0 2.299953E+0 2.699982E+0 8.484848E-9 2.499958E+0 2.299954E+0 2.699983E+0 8.686869E-9 2.499960E+0 2.299955E+0 2.699984E+0 8.888889E-9 2.499961E+0 2.299956E+0 2.699985E+0 9.090909E-9 2.499962E+0 2.299957E+0 2.699986E+0 9.292929E-9 2.499963E+0 2.299958E+0 2.699987E+0 9.494949E-9 2.499964E+0 2.299959E+0 2.699988E+0 9.696970E-9 2.499965E+0 2.299959E+0 2.699989E+0 9.898990E-9 2.499966E+0 2.299960E+0 2.699989E+0 1.010101E-8 2.499967E+0 2.299961E+0 2.699990E+0 1.030303E-8 2.499968E+0 2.299962E+0 2.699991E+0 1.050505E-8 2.499969E+0 2.299962E+0 2.699991E+0 1.070707E-8 2.499970E+0 2.299963E+0 2.699992E+0 1.090909E-8 2.499971E+0 2.299964E+0 2.699992E+0 1.111111E-8 2.499972E+0 2.299964E+0 2.699993E+0 1.131313E-8 2.499973E+0 2.299965E+0 2.699993E+0 1.151515E-8 2.499973E+0 2.299965E+0 2.699994E+0 1.171717E-8 2.499974E+0 2.299966E+0 2.699994E+0 1.191919E-8 2.499975E+0 2.299966E+0 2.699994E+0 1.212121E-8 2.499976E+0 2.299967E+0 2.699995E+0 1.232323E-8 2.499976E+0 2.299967E+0 2.699995E+0 1.252525E-8 2.499977E+0 2.299968E+0 2.699995E+0 1.272727E-8 2.499978E+0 2.299968E+0 2.699996E+0 1.292929E-8 2.499978E+0 2.299969E+0 2.699996E+0 1.313131E-8 2.499979E+0 2.299969E+0 2.699996E+0 1.333333E-8 2.499979E+0 2.299970E+0 2.699996E+0 1.353535E-8 2.499980E+0 2.299970E+0 2.699997E+0 1.373737E-8 2.499980E+0 2.299971E+0 2.699997E+0 1.393939E-8 2.499981E+0 2.299971E+0 2.699997E+0 1.414141E-8 2.499982E+0 2.299972E+0 2.699997E+0 1.434343E-8 2.499982E+0 2.299972E+0 2.699997E+0 1.454545E-8 2.499983E+0 2.299973E+0 2.699997E+0 1.474747E-8 2.499983E+0 2.299973E+0 2.699998E+0 1.494949E-8 2.499983E+0 2.299973E+0 2.699998E+0 1.515152E-8 2.499984E+0 2.299974E+0 2.699998E+0 1.535354E-8 2.499984E+0 2.299974E+0 2.699998E+0 1.555556E-8 2.499985E+0 2.299975E+0 2.699998E+0 1.575758E-8 2.499985E+0 2.299975E+0 2.699998E+0 1.595960E-8 2.499986E+0 2.299975E+0 2.699998E+0 1.616162E-8 2.499986E+0 2.299976E+0 2.699998E+0 1.636364E-8 2.499986E+0 2.299976E+0 2.699998E+0 1.656566E-8 2.499987E+0 2.299976E+0 2.699998E+0 1.676768E-8 2.499987E+0 2.299977E+0 2.699999E+0 1.696970E-8 2.499987E+0 2.299977E+0 2.699999E+0 1.717172E-8 2.499988E+0 2.299977E+0 2.699999E+0 1.737374E-8 2.499988E+0 2.299978E+0 2.699999E+0 1.757576E-8 2.499988E+0 2.299978E+0 2.699999E+0 1.777778E-8 2.499989E+0 2.299978E+0 2.699999E+0 1.797980E-8 2.499989E+0 2.299979E+0 2.699999E+0 1.818182E-8 2.499989E+0 2.299979E+0 2.699999E+0 1.838384E-8 2.499990E+0 2.299979E+0 2.699999E+0 1.858586E-8 2.499990E+0 2.299980E+0 2.699999E+0 1.878788E-8 2.499990E+0 2.299980E+0 2.699999E+0 1.898990E-8 2.499990E+0 2.299980E+0 2.699999E+0 1.919192E-8 2.499991E+0 2.299980E+0 2.699999E+0 1.939394E-8 2.499991E+0 2.299981E+0 2.699999E+0 1.959596E-8 2.499991E+0 2.299981E+0 2.699999E+0 1.979798E-8 2.499991E+0 2.299981E+0 2.699999E+0 2.000000E-8 2.499992E+0 2.299982E+0 2.699999E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.792505E-6 3.413905E-6 2.333018E-6 2.020202E-10 5.888730E-7 1.141740E-6 0.0 4.040404E-10 3.294944E-8 7.280105E-7 0.0 6.060606E-10 4.551622E-7 2.699442E-6 -1.634170E-5 8.080808E-10 3.924957E-5 -9.874239E-6 3.802409E-3 1.010101E-9 7.252430E-3 4.132599E-5 1.441836E-1 1.212121E-9 2.531290E-1 -3.693233E-3 8.296159E-1 1.414141E-9 6.707593E-1 1.605954E-3 1.414191E+0 1.616162E-9 1.096888E+0 1.301135E-1 1.793909E+0 1.818182E-9 1.407711E+0 3.939599E-1 1.950169E+0 2.020202E-9 1.578160E+0 6.835655E-1 2.003762E+0 2.222222E-9 1.655825E+0 9.300117E-1 2.028457E+0 2.424242E-9 1.693320E+0 1.111809E+0 2.043688E+0 2.626263E-9 1.715464E+0 1.230372E+0 2.053753E+0 2.828283E-9 1.730313E+0 1.300797E+0 2.060469E+0 3.030303E-9 1.740640E+0 1.341893E+0 2.065029E+0 3.232323E-9 1.747939E+0 1.367353E+0 2.068192E+0 3.434343E-9 1.753190E+0 1.384409E+0 2.070420E+0 3.636364E-9 1.757024E+0 1.396478E+0 2.072008E+0 3.838384E-9 1.759858E+0 1.405246E+0 2.073151E+0 4.040404E-9 1.761974E+0 1.411721E+0 2.073982E+0 4.242424E-9 1.763571E+0 1.416570E+0 2.074593E+0 4.444444E-9 1.764788E+0 1.420244E+0 2.075047E+0 4.646465E-9 1.765725E+0 1.423055E+0 2.075389E+0 4.848485E-9 1.766456E+0 1.425224E+0 2.075651E+0 5.050505E-9 1.767033E+0 1.426911E+0 2.075855E+0 5.252525E-9 1.767494E+0 1.428236E+0 2.076017E+0 5.454545E-9 1.767870E+0 1.429283E+0 2.076149E+0 5.656566E-9 1.768179E+0 1.430118E+0 2.076258E+0 5.858586E-9 1.768440E+0 1.430789E+0 2.076351E+0 6.060606E-9 1.768662E+0 1.431334E+0 2.076433E+0 6.262626E-9 1.768854E+0 1.431781E+0 2.076505E+0 6.464646E-9 1.769024E+0 1.432150E+0 2.076570E+0 6.666667E-9 1.769176E+0 1.432458E+0 2.076630E+0 6.868687E-9 1.769314E+0 1.432718E+0 2.076686E+0 7.070707E-9 1.769440E+0 1.432940E+0 2.076739E+0 7.272727E-9 1.769556E+0 1.433130E+0 2.076789E+0 7.474747E-9 1.769665E+0 1.433296E+0 2.076837E+0 7.676768E-9 1.769767E+0 1.433440E+0 2.076884E+0 7.878788E-9 1.769864E+0 1.433568E+0 2.076929E+0 8.080808E-9 1.769956E+0 1.433681E+0 2.076972E+0 8.282828E-9 1.770043E+0 1.433782E+0 2.077015E+0 8.484848E-9 1.770126E+0 1.433873E+0 2.077056E+0 8.686869E-9 1.770207E+0 1.433955E+0 2.077096E+0 8.888889E-9 1.770283E+0 1.434030E+0 2.077136E+0 9.090909E-9 1.770357E+0 1.434098E+0 2.077174E+0 9.292929E-9 1.770429E+0 1.434161E+0 2.077212E+0 9.494949E-9 1.770498E+0 1.434218E+0 2.077249E+0 9.696970E-9 1.770564E+0 1.434270E+0 2.077286E+0 9.898990E-9 1.770628E+0 1.434319E+0 2.077321E+0 1.010101E-8 1.770691E+0 1.434364E+0 2.077356E+0 1.030303E-8 1.770751E+0 1.434405E+0 2.077391E+0 1.050505E-8 1.770809E+0 1.434444E+0 2.077425E+0 1.070707E-8 1.770866E+0 1.434479E+0 2.077458E+0 1.090909E-8 1.770921E+0 1.434512E+0 2.077491E+0 1.111111E-8 1.770974E+0 1.434543E+0 2.077523E+0 1.131313E-8 1.771025E+0 1.434572E+0 2.077555E+0 1.151515E-8 1.771076E+0 1.434599E+0 2.077586E+0 1.171717E-8 1.771124E+0 1.434623E+0 2.077616E+0 1.191919E-8 1.771172E+0 1.434647E+0 2.077647E+0 1.212121E-8 1.771218E+0 1.434668E+0 2.077676E+0 1.232323E-8 1.771262E+0 1.434688E+0 2.077706E+0 1.252525E-8 1.771306E+0 1.434707E+0 2.077734E+0 1.272727E-8 1.771348E+0 1.434725E+0 2.077763E+0 1.292929E-8 1.771390E+0 1.434741E+0 2.077791E+0 1.313131E-8 1.771430E+0 1.434757E+0 2.077819E+0 1.333333E-8 1.771469E+0 1.434771E+0 2.077846E+0 1.353535E-8 1.771507E+0 1.434784E+0 2.077873E+0 1.373737E-8 1.771544E+0 1.434797E+0 2.077899E+0 1.393939E-8 1.771580E+0 1.434808E+0 2.077926E+0 1.414141E-8 1.771615E+0 1.434819E+0 2.077951E+0 1.434343E-8 1.771649E+0 1.434830E+0 2.077977E+0 1.454545E-8 1.771682E+0 1.434839E+0 2.078002E+0 1.474747E-8 1.771715E+0 1.434848E+0 2.078027E+0 1.494949E-8 1.771747E+0 1.434857E+0 2.078052E+0 1.515152E-8 1.771778E+0 1.434865E+0 2.078076E+0 1.535354E-8 1.771808E+0 1.434872E+0 2.078100E+0 1.555556E-8 1.771837E+0 1.434879E+0 2.078124E+0 1.575758E-8 1.771866E+0 1.434885E+0 2.078147E+0 1.595960E-8 1.771894E+0 1.434892E+0 2.078170E+0 1.616162E-8 1.771921E+0 1.434897E+0 2.078193E+0 1.636364E-8 1.771948E+0 1.434903E+0 2.078216E+0 1.656566E-8 1.771974E+0 1.434908E+0 2.078238E+0 1.676768E-8 1.772000E+0 1.434912E+0 2.078260E+0 1.696970E-8 1.772025E+0 1.434917E+0 2.078282E+0 1.717172E-8 1.772049E+0 1.434921E+0 2.078304E+0 1.737374E-8 1.772072E+0 1.434925E+0 2.078325E+0 1.757576E-8 1.772096E+0 1.434929E+0 2.078346E+0 1.777778E-8 1.772118E+0 1.434932E+0 2.078367E+0 1.797980E-8 1.772141E+0 1.434935E+0 2.078388E+0 1.818182E-8 1.772162E+0 1.434939E+0 2.078408E+0 1.838384E-8 1.772183E+0 1.434941E+0 2.078428E+0 1.858586E-8 1.772204E+0 1.434944E+0 2.078449E+0 1.878788E-8 1.772224E+0 1.434947E+0 2.078469E+0 1.898990E-8 1.772244E+0 1.434949E+0 2.078488E+0 1.919192E-8 1.772263E+0 1.434952E+0 2.078508E+0 1.939394E-8 1.772282E+0 1.434954E+0 2.078527E+0 1.959596E-8 1.772301E+0 1.434956E+0 2.078546E+0 1.979798E-8 1.772319E+0 1.434958E+0 2.078565E+0 2.000000E-8 1.772339E+0 1.434960E+0 2.078587E+0 | |[End data_o | |====================================================================== [End]